|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7ST04 | TinyLogic(tm) HST Inverter | 5 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7st04p5x_450.ibs | [File Rev] 1.0 | [Date] 01/17/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7ST04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 2p 2p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.999506E+0 -4.038204E+0 -3.961018E+0 -4.900000E+0 -3.900193E+0 -3.939020E+0 -3.861560E+0 -4.800000E+0 -3.800897E+0 -3.839856E+0 -3.762118E+0 -4.700000E+0 -3.701620E+0 -3.740714E+0 -3.662690E+0 -4.600000E+0 -3.602362E+0 -3.641595E+0 -3.563277E+0 -4.500000E+0 -3.503125E+0 -3.542500E+0 -3.463882E+0 -4.400000E+0 -3.403910E+0 -3.443431E+0 -3.364503E+0 -4.300000E+0 -3.304718E+0 -3.344388E+0 -3.265144E+0 -4.200000E+0 -3.205550E+0 -3.245374E+0 -3.165803E+0 -4.100000E+0 -3.106408E+0 -3.146390E+0 -3.066484E+0 -4.000000E+0 -3.007293E+0 -3.047439E+0 -2.967187E+0 -3.900000E+0 -2.908208E+0 -2.948521E+0 -2.867914E+0 -3.800000E+0 -2.809155E+0 -2.849640E+0 -2.768666E+0 -3.700000E+0 -2.710135E+0 -2.750799E+0 -2.669445E+0 -3.600000E+0 -2.611151E+0 -2.651998E+0 -2.570254E+0 -3.500000E+0 -2.512206E+0 -2.553244E+0 -2.471094E+0 -3.400000E+0 -2.413303E+0 -2.454537E+0 -2.371969E+0 -3.300000E+0 -2.314445E+0 -2.355883E+0 -2.272880E+0 -3.200000E+0 -2.215637E+0 -2.257285E+0 -2.173831E+0 -3.100000E+0 -2.116882E+0 -2.158749E+0 -2.074827E+0 -3.000000E+0 -2.018186E+0 -2.060281E+0 -1.975871E+0 -2.900000E+0 -1.919554E+0 -1.961887E+0 -1.876967E+0 -2.800000E+0 -1.820994E+0 -1.863573E+0 -1.778123E+0 -2.700000E+0 -1.722512E+0 -1.765349E+0 -1.679343E+0 -2.600000E+0 -1.624119E+0 -1.667226E+0 -1.580637E+0 -2.500000E+0 -1.525824E+0 -1.569213E+0 -1.482013E+0 -2.400000E+0 -1.427640E+0 -1.471326E+0 -1.383482E+0 -2.300000E+0 -1.329583E+0 -1.373581E+0 -1.285058E+0 -2.200000E+0 -1.231672E+0 -1.275999E+0 -1.186758E+0 -2.100000E+0 -1.133930E+0 -1.178604E+0 -1.088601E+0 -2.000000E+0 -1.036387E+0 -1.081427E+0 -9.906159E-1 -1.900000E+0 -9.390797E-1 -9.845070E-1 -8.928352E-1 -1.800000E+0 -8.420578E-1 -8.878954E-1 -7.953055E-1 -1.700000E+0 -7.453879E-1 -7.916589E-1 -6.980897E-1 -1.600000E+0 -6.491624E-1 -6.958886E-1 -6.012776E-1 -1.500000E+0 -5.535147E-1 -6.007129E-1 -5.050032E-1 -1.400000E+0 -4.586477E-1 -5.063199E-1 -4.094791E-1 -1.300000E+0 -3.648962E-1 -4.130056E-1 -3.150799E-1 -1.200000E+0 -2.728364E-1 -3.212481E-1 -2.225089E-1 -1.100000E+0 -1.836473E-1 -2.319350E-1 -1.334302E-1 -1.000000E+0 -1.001948E-1 -1.469145E-1 -5.310587E-2 -9.000000E-1 -3.165898E-2 -7.084308E-2 -4.734265E-3 -8.000000E-1 -2.376494E-3 -1.722838E-2 -5.455887E-5 -7.000000E-1 -6.644417E-5 -1.327198E-3 -5.063131E-7 -6.000000E-1 -1.711091E-6 -6.543790E-5 -4.693453E-9 -5.000000E-1 -4.396860E-8 -3.110608E-6 -4.988312E-11 -4.000000E-1 -1.135256E-9 -1.476009E-7 -6.701577E-12 -3.000000E-1 -3.461731E-11 -7.007636E-9 -6.103717E-12 -2.000000E-1 -6.145651E-12 -3.369746E-10 -5.900034E-12 -1.000000E-1 -5.219316E-12 -2.029469E-11 -5.700000E-12 1.000000E-1 -4.800176E-12 -4.166906E-12 -5.300000E-12 2.000000E-1 -4.600164E-12 -3.933106E-12 -5.100000E-12 3.000000E-1 -4.400164E-12 -3.731503E-12 -4.900000E-12 4.000000E-1 -4.200164E-12 -3.531423E-12 -4.700000E-12 5.000000E-1 -4.000164E-12 -3.331423E-12 -4.500000E-12 6.000000E-1 -3.800164E-12 -3.131423E-12 -4.300000E-12 7.000000E-1 -3.600164E-12 -2.931423E-12 -4.100000E-12 8.000000E-1 -3.400164E-12 -2.731423E-12 -3.900000E-12 9.000000E-1 -3.200164E-12 -2.531423E-12 -3.700000E-12 1.000000E+0 -3.000164E-12 -2.331423E-12 -3.500000E-12 1.100000E+0 -2.800164E-12 -2.131423E-12 -3.300000E-12 1.200000E+0 -2.600164E-12 -1.931423E-12 -3.100000E-12 1.300000E+0 -2.400164E-12 -1.731423E-12 -2.900000E-12 1.400000E+0 -2.200164E-12 -1.531423E-12 -2.700000E-12 1.500000E+0 -2.000164E-12 -1.331423E-12 -2.500000E-12 1.600000E+0 -1.800164E-12 -1.131423E-12 -2.300000E-12 1.700000E+0 -1.600164E-12 -9.314227E-13 -2.100000E-12 1.800000E+0 -1.400164E-12 -7.314227E-13 -1.900000E-12 1.900000E+0 -1.200164E-12 -5.314227E-13 -1.700000E-12 2.000000E+0 -1.000164E-12 -3.314227E-13 -1.500000E-12 2.100000E+0 -8.001636E-13 -1.314227E-13 -1.300000E-12 2.200000E+0 -6.001636E-13 6.857734E-14 -1.100000E-12 2.300000E+0 -4.001636E-13 2.685773E-13 -9.000000E-13 2.400000E+0 -2.001636E-13 4.685773E-13 -7.000000E-13 2.500000E+0 -1.636008E-16 6.685773E-13 -5.000000E-13 2.600000E+0 1.998364E-13 8.685773E-13 -3.000000E-13 2.700000E+0 3.998364E-13 1.068577E-12 -1.000000E-13 2.800000E+0 5.998364E-13 1.268577E-12 9.999999E-14 2.900000E+0 7.998364E-13 1.468577E-12 3.000000E-13 3.000000E+0 9.998364E-13 1.668577E-12 5.000000E-13 3.100000E+0 1.199836E-12 1.868577E-12 7.000000E-13 3.200000E+0 1.399836E-12 2.068577E-12 9.000000E-13 3.300000E+0 1.599836E-12 2.268577E-12 1.100000E-12 3.400000E+0 1.799836E-12 2.468577E-12 1.300000E-12 3.500000E+0 1.999836E-12 2.668577E-12 1.500000E-12 3.600000E+0 2.199836E-12 2.868577E-12 1.700000E-12 3.700000E+0 2.399836E-12 3.068577E-12 1.900000E-12 3.800000E+0 2.599836E-12 3.268577E-12 2.100000E-12 3.900000E+0 2.799836E-12 3.468577E-12 2.300000E-12 4.000000E+0 2.999836E-12 3.668577E-12 2.500000E-12 4.100000E+0 3.199836E-12 3.868577E-12 2.700000E-12 4.200000E+0 3.399836E-12 4.068699E-12 2.900000E-12 4.300000E+0 3.599836E-12 4.270625E-12 3.100000E-12 4.400000E+0 3.799836E-12 4.503022E-12 3.300000E-12 4.500000E+0 3.999836E-12 5.247888E-12 3.500000E-12 4.600000E+0 4.199836E-12 1.461182E-11 3.700000E-12 4.700000E+0 4.399836E-12 1.689374E-10 3.900000E-12 4.800000E+0 4.599837E-12 2.761330E-9 4.100000E-12 4.900000E+0 4.799858E-12 4.635886E-8 4.300000E-12 5.000000E+0 5.000492E-12 7.796098E-7 4.500000E-12 | [POWER Clamp] 1.000000E+1 -3.999506E+0 -4.038204E+0 -3.961017E+0 9.800000E+0 -3.800897E+0 -3.839856E+0 -3.762118E+0 9.600000E+0 -3.602362E+0 -3.641595E+0 -3.563277E+0 9.400000E+0 -3.403910E+0 -3.443431E+0 -3.364503E+0 9.200000E+0 -3.205550E+0 -3.245374E+0 -3.165803E+0 9.000000E+0 -3.007293E+0 -3.047439E+0 -2.967187E+0 8.800000E+0 -2.809155E+0 -2.849640E+0 -2.768666E+0 8.600000E+0 -2.611151E+0 -2.651998E+0 -2.570254E+0 8.400000E+0 -2.413303E+0 -2.454537E+0 -2.371968E+0 8.200000E+0 -2.215636E+0 -2.257285E+0 -2.173831E+0 8.000000E+0 -2.018186E+0 -2.060281E+0 -1.975870E+0 7.800000E+0 -1.820993E+0 -1.863573E+0 -1.778122E+0 7.600000E+0 -1.624118E+0 -1.667225E+0 -1.580636E+0 7.400000E+0 -1.427639E+0 -1.471325E+0 -1.383481E+0 7.200000E+0 -1.231669E+0 -1.275996E+0 -1.186755E+0 7.000000E+0 -1.036381E+0 -1.081420E+0 -9.906094E-1 6.800000E+0 -8.420582E-1 -8.878958E-1 -7.953059E-1 6.600000E+0 -6.491633E-1 -6.958895E-1 -6.012785E-1 6.400000E+0 -4.586497E-1 -5.063220E-1 -4.094791E-1 6.200000E+0 -2.728358E-1 -3.212481E-1 -2.225083E-1 6.000000E+0 -1.001948E-1 -1.469146E-1 -5.310587E-2 5.800000E+0 -2.376495E-3 -1.722838E-2 -5.455889E-5 5.600000E+0 -1.711705E-6 -6.543790E-5 -4.693453E-9 5.400000E+0 -1.709456E-9 -1.476009E-7 -6.701577E-12 5.200000E+0 -5.407456E-10 -3.369746E-10 -5.900034E-12 5.000000E+0 -5.000007E-10 -5.079310E-12 -5.500000E-12 4.800000E+0 -4.600002E-10 -3.933106E-12 -5.100000E-12 4.600000E+0 -4.200002E-10 -3.531423E-12 -4.700000E-12 4.400000E+0 -3.800002E-10 -3.131423E-12 -4.300000E-12 4.200000E+0 -3.400002E-10 -2.731423E-12 -3.900000E-12 4.000000E+0 -3.000002E-10 -2.331423E-12 -3.500000E-12 3.800000E+0 -2.600002E-10 -1.931423E-12 -3.100000E-12 3.600000E+0 -2.200002E-10 -1.531423E-12 -2.700000E-12 3.400000E+0 -1.800002E-10 -1.131423E-12 -2.300000E-12 3.200000E+0 -1.400002E-10 -7.314227E-13 -1.900000E-12 3.000000E+0 -1.000002E-10 -3.314227E-13 -1.500000E-12 2.800000E+0 -6.000016E-11 6.857734E-14 -1.100000E-12 2.600000E+0 -2.000016E-11 4.685773E-13 -7.000000E-13 2.400000E+0 1.999984E-11 8.685773E-13 -3.000000E-13 2.200000E+0 5.999984E-11 1.268577E-12 9.999999E-14 2.000000E+0 9.999984E-11 1.668577E-12 5.000000E-13 1.800000E+0 1.399998E-10 2.068577E-12 9.000000E-13 1.600000E+0 1.799998E-10 2.468577E-12 1.300000E-12 1.400000E+0 2.199998E-10 2.868577E-12 1.700000E-12 1.200000E+0 2.599998E-10 3.268577E-12 2.100000E-12 1.000000E+0 2.999998E-10 3.668577E-12 2.500000E-12 8.000000E-1 3.399998E-10 4.068699E-12 2.900000E-12 6.000000E-1 3.799998E-10 4.503022E-12 3.300000E-12 4.000000E-1 4.199998E-10 1.461182E-11 3.700000E-12 2.000000E-1 4.599998E-10 2.761330E-9 4.100000E-12 0.0 5.000005E-10 7.796098E-7 4.500000E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] 0.0 3.552803E-11 3.416245E-11 7.889867E-11 10.000000E-2 -1.873198E-3 -1.000572E-3 -3.712758E-3 2.000000E-1 -3.673945E-3 -1.955231E-3 -7.289869E-3 3.000000E-1 -5.403630E-3 -2.864972E-3 -1.073428E-2 4.000000E-1 -7.063613E-3 -3.730765E-3 -1.404888E-2 5.000000E-1 -8.655227E-3 -4.553555E-3 -1.723651E-2 6.000000E-1 -1.017978E-2 -5.334262E-3 -2.029993E-2 7.000000E-1 -1.163855E-2 -6.073781E-3 -2.324187E-2 8.000000E-1 -1.303278E-2 -6.772987E-3 -2.606497E-2 9.000000E-1 -1.436371E-2 -7.432730E-3 -2.877184E-2 1.000000E+0 -1.563253E-2 -8.053840E-3 -3.136502E-2 1.100000E+0 -1.684042E-2 -8.637123E-3 -3.384700E-2 1.200000E+0 -1.798853E-2 -9.183368E-3 -3.622022E-2 1.300000E+0 -1.907798E-2 -9.693340E-3 -3.848704E-2 1.400000E+0 -2.010988E-2 -1.016779E-2 -4.064981E-2 1.500000E+0 -2.108531E-2 -1.060744E-2 -4.271077E-2 1.600000E+0 -2.200531E-2 -1.101301E-2 -4.467217E-2 1.700000E+0 -2.287093E-2 -1.138518E-2 -4.653616E-2 1.800000E+0 -2.368317E-2 -1.172464E-2 -4.830486E-2 1.900000E+0 -2.444302E-2 -1.203203E-2 -4.998034E-2 2.000000E+0 -2.515146E-2 -1.230801E-2 -5.156462E-2 2.100000E+0 -2.580942E-2 -1.255319E-2 -5.305968E-2 2.200000E+0 -2.641784E-2 -1.276818E-2 -5.446744E-2 2.300000E+0 -2.697762E-2 -1.295359E-2 -5.578977E-2 2.400000E+0 -2.748965E-2 -1.310999E-2 -5.702852E-2 2.500000E+0 -2.795480E-2 -1.323794E-2 -5.818547E-2 2.600000E+0 -2.837392E-2 -1.333799E-2 -5.926238E-2 2.700000E+0 -2.874784E-2 -1.341070E-2 -6.026094E-2 2.800000E+0 -2.907738E-2 -1.345657E-2 -6.118283E-2 2.900000E+0 -2.936332E-2 -1.349175E-2 -6.202966E-2 3.000000E+0 -2.960645E-2 -1.352885E-2 -6.280303E-2 3.100000E+0 -2.980753E-2 -1.356609E-2 -6.350448E-2 3.200000E+0 -2.996732E-2 -1.360347E-2 -6.413551E-2 3.300000E+0 -3.008652E-2 -1.364099E-2 -6.469760E-2 3.400000E+0 -3.020274E-2 -1.367864E-2 -6.519219E-2 3.500000E+0 -3.035605E-2 -1.371643E-2 -6.562068E-2 3.600000E+0 -3.051044E-2 -1.375436E-2 -6.598443E-2 3.700000E+0 -3.066593E-2 -1.379244E-2 -6.632973E-2 3.800000E+0 -3.082253E-2 -1.383065E-2 -6.687516E-2 3.900000E+0 -3.098024E-2 -1.386901E-2 -6.742640E-2 4.000000E+0 -3.113908E-2 -1.390751E-2 -6.798352E-2 4.100000E+0 -3.129906E-2 -1.394615E-2 -6.854662E-2 4.200000E+0 -3.146020E-2 -1.398494E-2 -6.911581E-2 4.300000E+0 -3.162250E-2 -1.402388E-2 -6.969117E-2 4.400000E+0 -3.178598E-2 -1.406296E-2 -7.027282E-2 4.500000E+0 -3.195066E-2 -1.410219E-2 -7.086084E-2 4.600000E+0 -3.211654E-2 -1.414157E-2 -7.145536E-2 4.700000E+0 -3.228363E-2 -1.418110E-2 -7.205648E-2 4.800000E+0 -3.245196E-2 -1.422080E-2 -7.266430E-2 4.900000E+0 -3.262154E-2 -1.426120E-2 -7.327894E-2 5.100000E+0 -3.296447E-2 -1.466401E-2 -7.452914E-2 5.200000E+0 -3.313787E-2 -2.137068E-2 -7.516494E-2 5.300000E+0 -3.331257E-2 -7.779570E-2 -7.580804E-2 5.400000E+0 -3.348865E-2 -2.145341E-1 -7.645856E-2 5.500000E+0 -3.366727E-2 -3.940209E-1 -7.711662E-2 5.600000E+0 -3.387623E-2 -5.908788E-1 -7.778237E-2 5.700000E+0 -3.450112E-2 -7.962498E-1 -7.845593E-2 5.800000E+0 -4.703317E-2 -1.006550E+0 -7.913744E-2 5.900000E+0 -1.519836E-1 -1.220030E+0 -7.982719E-2 6.000000E+0 -3.536174E-1 -1.435734E+0 -8.053102E-2 6.100000E+0 -5.901226E-1 -1.653064E+0 -8.138464E-2 6.200000E+0 -8.404013E-1 -1.871637E+0 -8.244125E-2 6.300000E+0 -1.097722E+0 -2.091189E+0 -8.389976E-2 6.400000E+0 -1.359257E+0 -2.311532E+0 -1.060410E-1 6.500000E+0 -1.623598E+0 -2.532527E+0 -2.570216E-1 6.600000E+0 -1.889920E+0 -2.754068E+0 -4.841510E-1 6.700000E+0 -2.157718E+0 -2.976074E+0 -7.322884E-1 6.800000E+0 -2.426657E+0 -3.198478E+0 -9.890215E-1 6.900000E+0 -2.696502E+0 -3.421230E+0 -1.250330E+0 7.000000E+0 -2.967086E+0 -3.644286E+0 -1.514486E+0 7.100000E+0 -3.238283E+0 -3.867611E+0 -1.780559E+0 7.200000E+0 -3.509996E+0 -4.091175E+0 -2.048016E+0 7.300000E+0 -3.782150E+0 -4.314953E+0 -2.316519E+0 7.400000E+0 -4.054685E+0 -4.538925E+0 -2.585840E+0 7.500000E+0 -4.327553E+0 -4.763072E+0 -2.855820E+0 7.600000E+0 -4.600713E+0 -4.987378E+0 -3.126340E+0 7.700000E+0 -4.874132E+0 -5.211829E+0 -3.397314E+0 7.800000E+0 -5.147784E+0 -5.436414E+0 -3.668674E+0 7.900000E+0 -5.421644E+0 -5.661121E+0 -3.940366E+0 8.000000E+0 -5.695692E+0 -5.885942E+0 -4.212347E+0 8.100000E+0 -5.969911E+0 -6.110868E+0 -4.484584E+0 8.200000E+0 -6.244286E+0 -6.335891E+0 -4.757047E+0 8.300000E+0 -6.518804E+0 -6.561005E+0 -5.029714E+0 8.400000E+0 -6.793453E+0 -6.786204E+0 -5.302563E+0 8.500000E+0 -7.068224E+0 -7.011482E+0 -5.575580E+0 8.600000E+0 -7.343106E+0 -7.236835E+0 -5.848748E+0 8.700000E+0 -7.618093E+0 -7.462258E+0 -6.122056E+0 8.800000E+0 -7.893177E+0 -7.687746E+0 -6.395493E+0 8.900000E+0 -8.168352E+0 -7.913296E+0 -6.669049E+0 9.000000E+0 -8.443611E+0 -8.138905E+0 -6.942717E+0 9.100000E+0 -8.718951E+0 -8.364570E+0 -7.216489E+0 9.200000E+0 -8.994365E+0 -8.590287E+0 -7.490360E+0 9.300000E+0 -9.269849E+0 -8.816054E+0 -7.764322E+0 9.400000E+0 -9.545400E+0 -9.041868E+0 -8.038372E+0 9.500000E+0 -9.821014E+0 -9.267727E+0 -8.312505E+0 9.600000E+0 -1.009669E+1 -9.493629E+0 -8.586717E+0 9.700000E+0 -1.037242E+1 -9.719572E+0 -8.861004E+0 9.800000E+0 -1.064820E+1 -9.945555E+0 -9.135364E+0 9.900000E+0 -1.092404E+1 -1.017157E+1 -9.409793E+0 1.000000E+1 -1.119992E+1 -1.039763E+1 -9.684289E+0 | [Pulldown] -5.000000E+0 -1.115673E+1 -9.251531E+0 -1.093425E+1 -4.900000E+0 -1.088111E+1 -9.025722E+0 -1.066075E+1 -4.800000E+0 -1.060553E+1 -8.799957E+0 -1.038729E+1 -4.700000E+0 -1.033000E+1 -8.574240E+0 -1.011386E+1 -4.600000E+0 -1.005453E+1 -8.348572E+0 -9.840483E+0 -4.500000E+0 -9.779107E+0 -8.122957E+0 -9.567146E+0 -4.400000E+0 -9.503743E+0 -7.897397E+0 -9.293854E+0 -4.300000E+0 -9.228440E+0 -7.671896E+0 -9.020612E+0 -4.200000E+0 -8.953202E+0 -7.446457E+0 -8.747421E+0 -4.100000E+0 -8.678032E+0 -7.221083E+0 -8.474286E+0 -4.000000E+0 -8.402935E+0 -6.995780E+0 -8.201210E+0 -3.900000E+0 -8.127917E+0 -6.770551E+0 -7.928196E+0 -3.800000E+0 -7.852981E+0 -6.545401E+0 -7.655250E+0 -3.700000E+0 -7.578135E+0 -6.320336E+0 -7.382376E+0 -3.600000E+0 -7.303384E+0 -6.095362E+0 -7.109579E+0 -3.500000E+0 -7.028736E+0 -5.870486E+0 -6.836866E+0 -3.400000E+0 -6.754199E+0 -5.645715E+0 -6.564243E+0 -3.300000E+0 -6.479781E+0 -5.421057E+0 -6.291719E+0 -3.200000E+0 -6.205495E+0 -5.196522E+0 -6.019300E+0 -3.100000E+0 -5.931349E+0 -4.972121E+0 -5.746998E+0 -3.000000E+0 -5.657359E+0 -4.747865E+0 -5.474824E+0 -2.900000E+0 -5.383540E+0 -4.523770E+0 -5.202789E+0 -2.800000E+0 -5.109908E+0 -4.299849E+0 -4.930911E+0 -2.700000E+0 -4.836483E+0 -4.076123E+0 -4.659205E+0 -2.600000E+0 -4.563291E+0 -3.852611E+0 -4.387692E+0 -2.500000E+0 -4.290359E+0 -3.629340E+0 -4.116397E+0 -2.400000E+0 -4.017720E+0 -3.406339E+0 -3.845350E+0 -2.300000E+0 -3.745414E+0 -3.183644E+0 -3.574585E+0 -2.200000E+0 -3.473492E+0 -2.961297E+0 -3.304148E+0 -2.100000E+0 -3.202013E+0 -2.739351E+0 -3.034093E+0 -2.000000E+0 -2.931055E+0 -2.517872E+0 -2.764490E+0 -1.900000E+0 -2.660714E+0 -2.296943E+0 -2.495431E+0 -1.800000E+0 -2.391120E+0 -2.076670E+0 -2.227037E+0 -1.700000E+0 -2.122445E+0 -1.857194E+0 -1.959477E+0 -1.600000E+0 -1.854926E+0 -1.638706E+0 -1.692989E+0 -1.500000E+0 -1.588907E+0 -1.421471E+0 -1.427932E+0 -1.400000E+0 -1.324907E+0 -1.205879E+0 -1.164872E+0 -1.300000E+0 -1.063779E+0 -9.925366E-1 -9.048153E-1 -1.200000E+0 -8.069787E-1 -7.824161E-1 -6.496583E-1 -1.100000E+0 -5.574617E-1 -5.773023E-1 -4.039350E-1 -1.000000E+0 -3.223297E-1 -3.808616E-1 -1.823068E-1 -9.000000E-1 -1.241467E-1 -2.021927E-1 -4.971960E-2 -8.000000E-1 -2.733230E-2 -6.747159E-2 -3.342160E-2 -7.000000E-1 -1.591004E-2 -1.426146E-2 -2.959665E-2 -6.000000E-1 -1.360788E-2 -7.516968E-3 -2.581092E-2 -5.000000E-1 -1.150954E-2 -6.141883E-3 -2.193227E-2 -4.000000E-1 -9.354046E-3 -4.980085E-3 -1.793162E-2 -3.000000E-1 -7.127286E-3 -3.790553E-3 -1.375275E-2 -2.000000E-1 -4.826961E-3 -2.563497E-3 -9.380848E-3 -1.000000E-1 -2.451521E-3 -1.299391E-3 -4.801734E-3 1.000000E-1 2.390365E-3 1.259115E-3 4.705825E-3 2.000000E-1 4.592221E-3 2.410174E-3 9.011052E-3 3.000000E-1 6.619685E-3 3.461490E-3 1.295008E-2 4.000000E-1 8.485584E-3 4.420583E-3 1.655392E-2 5.000000E-1 1.020158E-2 5.294267E-3 1.985058E-2 6.000000E-1 1.177831E-2 6.088725E-3 2.286530E-2 7.000000E-1 1.322546E-2 6.809579E-3 2.562090E-2 8.000000E-1 1.455189E-2 7.461949E-3 2.813799E-2 9.000000E-1 1.576570E-2 8.050507E-3 3.043523E-2 1.000000E+0 1.687431E-2 8.579521E-3 3.252952E-2 1.100000E+0 1.788453E-2 9.052897E-3 3.443617E-2 1.200000E+0 1.880261E-2 9.474218E-3 3.616911E-2 1.300000E+0 1.963431E-2 9.846770E-3 3.774099E-2 1.400000E+0 2.038493E-2 1.017358E-2 3.916332E-2 1.500000E+0 2.105934E-2 1.045742E-2 4.044660E-2 1.600000E+0 2.166208E-2 1.070087E-2 4.160043E-2 1.700000E+0 2.219731E-2 1.090630E-2 4.263357E-2 1.800000E+0 2.266890E-2 1.107590E-2 4.355404E-2 1.900000E+0 2.308043E-2 1.118165E-2 4.413744E-2 2.000000E+0 2.343522E-2 1.119423E-2 4.423871E-2 2.100000E+0 2.362558E-2 1.120677E-2 4.433977E-2 2.200000E+0 2.366662E-2 1.121927E-2 4.444062E-2 2.300000E+0 2.370762E-2 1.123174E-2 4.454127E-2 2.400000E+0 2.374858E-2 1.124417E-2 4.464173E-2 2.500000E+0 2.378950E-2 1.125656E-2 4.474201E-2 2.600000E+0 2.383039E-2 1.126891E-2 4.484211E-2 2.700000E+0 2.387125E-2 1.128123E-2 4.494204E-2 2.800000E+0 2.391207E-2 1.129352E-2 4.504181E-2 2.900000E+0 2.395286E-2 1.130578E-2 4.514142E-2 3.000000E+0 2.399362E-2 1.131800E-2 4.524088E-2 3.100000E+0 2.403435E-2 1.133020E-2 4.534020E-2 3.200000E+0 2.407505E-2 1.134236E-2 4.543937E-2 3.300000E+0 2.411572E-2 1.135449E-2 4.553841E-2 3.400000E+0 2.415637E-2 1.136660E-2 4.563732E-2 3.500000E+0 2.419699E-2 1.137867E-2 4.573610E-2 3.600000E+0 2.423758E-2 1.139072E-2 4.583476E-2 3.700000E+0 2.427815E-2 1.140274E-2 4.593331E-2 3.800000E+0 2.431870E-2 1.141474E-2 4.603174E-2 3.900000E+0 2.435922E-2 1.142671E-2 4.613006E-2 4.000000E+0 2.439972E-2 1.143865E-2 4.622828E-2 4.100000E+0 2.444020E-2 1.145057E-2 4.632639E-2 4.200000E+0 2.448066E-2 1.146246E-2 4.642441E-2 4.300000E+0 2.452109E-2 1.147433E-2 4.652234E-2 4.400000E+0 2.456151E-2 1.148618E-2 4.662017E-2 4.500000E+0 2.460191E-2 1.149801E-2 4.671792E-2 4.600000E+0 2.464229E-2 1.150981E-2 4.681558E-2 4.700000E+0 2.468265E-2 1.152159E-2 4.691316E-2 4.800000E+0 2.472300E-2 1.153339E-2 4.701067E-2 4.900000E+0 2.476333E-2 1.154609E-2 4.710810E-2 5.000000E+0 2.480364E-2 1.158201E-2 4.720545E-2 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000001E+0 4.500002E+0 5.500000E+0 2.020202E-10 4.999999E+0 4.500001E+0 5.499999E+0 3.030303E-10 4.999998E+0 4.499999E+0 5.499999E+0 4.040404E-10 4.999997E+0 4.499998E+0 5.500001E+0 5.050505E-10 4.999996E+0 4.499996E+0 5.500003E+0 6.060606E-10 4.999996E+0 4.499994E+0 5.500012E+0 7.070707E-10 5.000001E+0 4.499992E+0 5.500028E+0 8.080808E-10 5.000009E+0 4.499989E+0 5.499955E+0 9.090909E-10 5.000051E+0 4.499986E+0 5.499762E+0 1.010101E-9 5.000092E+0 4.499997E+0 5.499306E+0 1.111111E-9 5.000115E+0 4.500021E+0 5.500334E+0 1.212121E-9 5.000092E+0 4.500046E+0 5.509998E+0 1.313131E-9 4.999729E+0 4.500092E+0 5.532551E+0 1.414141E-9 4.999332E+0 4.500171E+0 5.510468E+0 1.515152E-9 4.998727E+0 4.500218E+0 5.351643E+0 1.616162E-9 4.998454E+0 4.500195E+0 4.950010E+0 1.717172E-9 4.999928E+0 4.500088E+0 4.402098E+0 1.818182E-9 5.002713E+0 4.499935E+0 3.887499E+0 1.919192E-9 5.011479E+0 4.499765E+0 3.553499E+0 2.020202E-9 5.022108E+0 4.499599E+0 3.368938E+0 2.121212E-9 5.035859E+0 4.499435E+0 3.297596E+0 2.222222E-9 5.033315E+0 4.499208E+0 3.259863E+0 2.323232E-9 5.018424E+0 4.498933E+0 3.245070E+0 2.424242E-9 4.962196E+0 4.498659E+0 3.237750E+0 2.525253E-9 4.889617E+0 4.498529E+0 3.233245E+0 2.626263E-9 4.767986E+0 4.498982E+0 3.228740E+0 2.727273E-9 4.630145E+0 4.499862E+0 3.224971E+0 2.828283E-9 4.448477E+0 4.500742E+0 3.223956E+0 2.929293E-9 4.276939E+0 4.501623E+0 3.224905E+0 3.030303E-9 4.130199E+0 4.502867E+0 3.225853E+0 3.131313E-9 4.005127E+0 4.505415E+0 3.226801E+0 3.232323E-9 3.928286E+0 4.509216E+0 3.227545E+0 3.333333E-9 3.865646E+0 4.514372E+0 3.227644E+0 3.434343E-9 3.831841E+0 4.521234E+0 3.227316E+0 3.535354E-9 3.805725E+0 4.526477E+0 3.226988E+0 3.636364E-9 3.793890E+0 4.527046E+0 3.226659E+0 3.737374E-9 3.785423E+0 4.524655E+0 3.226413E+0 3.838384E-9 3.782689E+0 4.522263E+0 3.226389E+0 3.939394E-9 3.781053E+0 4.519872E+0 3.226502E+0 4.040404E-9 3.781131E+0 4.513734E+0 3.226615E+0 4.141414E-9 3.781430E+0 4.497465E+0 3.226728E+0 4.242424E-9 3.782049E+0 4.472652E+0 3.226809E+0 4.343434E-9 3.782616E+0 4.439228E+0 3.226814E+0 4.444444E-9 3.783114E+0 4.398154E+0 3.226776E+0 4.545455E-9 3.783519E+0 4.357080E+0 3.226737E+0 4.646465E-9 3.783808E+0 4.316006E+0 3.226699E+0 4.747475E-9 3.784027E+0 4.274932E+0 3.226673E+0 4.848485E-9 3.784166E+0 4.234119E+0 3.226672E+0 4.949495E-9 3.784265E+0 4.193588E+0 3.226686E+0 5.050505E-9 3.784321E+0 4.153057E+0 3.226699E+0 5.151515E-9 3.784358E+0 4.112527E+0 3.226712E+0 5.252525E-9 3.784376E+0 4.071996E+0 3.226721E+0 5.353535E-9 3.784386E+0 4.043507E+0 3.226720E+0 5.454545E-9 3.784389E+0 4.025698E+0 3.226715E+0 5.555556E-9 3.784390E+0 4.007889E+0 3.226711E+0 5.656566E-9 3.784389E+0 3.990080E+0 3.226706E+0 5.757576E-9 3.784388E+0 3.972271E+0 3.226704E+0 5.858586E-9 3.784386E+0 3.961640E+0 3.226707E+0 5.959596E-9 3.784385E+0 3.956208E+0 3.226711E+0 6.060606E-9 3.784384E+0 3.950775E+0 3.226716E+0 6.161616E-9 3.784383E+0 3.945343E+0 3.226721E+0 6.262626E-9 3.784383E+0 3.939910E+0 3.226723E+0 6.363636E-9 3.784382E+0 3.937133E+0 3.226720E+0 6.464646E-9 3.784382E+0 3.935915E+0 3.226715E+0 6.565657E-9 3.784382E+0 3.934697E+0 3.226710E+0 6.666667E-9 3.784382E+0 3.933479E+0 3.226706E+0 6.767677E-9 3.784382E+0 3.932261E+0 3.226704E+0 6.868687E-9 3.784382E+0 3.931486E+0 3.226707E+0 6.969697E-9 3.784382E+0 3.930920E+0 3.226712E+0 7.070707E-9 3.784382E+0 3.930354E+0 3.226717E+0 7.171717E-9 3.784382E+0 3.929788E+0 3.226721E+0 7.272727E-9 3.784382E+0 3.929221E+0 3.226723E+0 7.373737E-9 3.784382E+0 3.929054E+0 3.226719E+0 7.474747E-9 3.784382E+0 3.929033E+0 3.226714E+0 7.575758E-9 3.784382E+0 3.929013E+0 3.226710E+0 7.676768E-9 3.784382E+0 3.928992E+0 3.226705E+0 7.777778E-9 3.784382E+0 3.928972E+0 3.226704E+0 7.878788E-9 3.784382E+0 3.928887E+0 3.226708E+0 7.979798E-9 3.784382E+0 3.928784E+0 3.226712E+0 8.080808E-9 3.784382E+0 3.928681E+0 3.226717E+0 8.181818E-9 3.784382E+0 3.928577E+0 3.226722E+0 8.282828E-9 3.784382E+0 3.928474E+0 3.226723E+0 8.383838E-9 3.784382E+0 3.928481E+0 3.226719E+0 8.484848E-9 3.784382E+0 3.928510E+0 3.226714E+0 8.585859E-9 3.784382E+0 3.928539E+0 3.226709E+0 8.686869E-9 3.784382E+0 3.928568E+0 3.226705E+0 8.787879E-9 3.784382E+0 3.928597E+0 3.226704E+0 8.888889E-9 3.784382E+0 3.928574E+0 3.226708E+0 8.989899E-9 3.784382E+0 3.928544E+0 3.226713E+0 9.090909E-9 3.784382E+0 3.928513E+0 3.226717E+0 9.191919E-9 3.784382E+0 3.928483E+0 3.226722E+0 9.292929E-9 3.784382E+0 3.928453E+0 3.226723E+0 9.393939E-9 3.784382E+0 3.928465E+0 3.226718E+0 9.494949E-9 3.784382E+0 3.928481E+0 3.226714E+0 9.595960E-9 3.784382E+0 3.928497E+0 3.226709E+0 9.696970E-9 3.784382E+0 3.928513E+0 3.226704E+0 9.797980E-9 3.784382E+0 3.928529E+0 3.226706E+0 9.898990E-9 3.784382E+0 3.928507E+0 3.226715E+0 1.000000E-8 3.784382E+0 3.928483E+0 3.226723E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.516531E+0 6.916917E-1 2.941339E+0 1.010101E-10 1.516528E+0 6.916919E-1 2.941340E+0 2.020202E-10 1.516526E+0 6.916916E-1 2.941341E+0 3.030303E-10 1.516531E+0 6.916913E-1 2.941345E+0 4.040404E-10 1.516536E+0 6.916918E-1 2.941344E+0 5.050505E-10 1.516547E+0 6.916943E-1 2.941337E+0 6.060606E-10 1.516557E+0 6.916972E-1 2.941307E+0 7.070707E-10 1.516554E+0 6.917059E-1 2.941216E+0 8.080808E-10 1.516539E+0 6.917153E-1 2.941289E+0 9.090909E-10 1.516385E+0 6.917193E-1 2.941630E+0 1.010101E-9 1.516211E+0 6.917186E-1 2.943014E+0 1.111111E-9 1.515854E+0 6.917137E-1 2.946414E+0 1.212121E-9 1.515626E+0 6.917013E-1 2.933134E+0 1.313131E-9 1.516346E+0 6.916202E-1 2.817291E+0 1.414141E-9 1.517485E+0 6.914279E-1 2.443709E+0 1.515152E-9 1.521197E+0 6.910918E-1 1.527771E+0 1.616162E-9 1.524471E+0 6.907618E-1 5.932014E-1 1.717172E-9 1.525449E+0 6.905399E-1 1.676863E-1 1.818182E-9 1.520648E+0 6.905475E-1 3.371322E-2 1.919192E-9 1.489521E+0 6.907405E-1 1.224123E-2 2.020202E-9 1.442919E+0 6.910413E-1 6.043230E-3 2.121212E-9 1.318522E+0 6.918915E-1 2.201459E-3 2.222222E-9 1.134319E+0 6.932951E-1 7.301172E-4 2.323232E-9 9.334801E-1 6.950794E-1 3.866921E-4 2.424242E-9 6.769418E-1 6.968636E-1 2.171270E-4 2.525253E-9 4.438619E-1 6.983926E-1 1.194603E-4 2.626263E-9 2.811574E-1 6.988904E-1 2.179358E-5 2.727273E-9 1.451581E-1 6.986328E-1 -5.888713E-5 2.828283E-9 8.136180E-2 6.983751E-1 -7.602766E-5 2.929293E-9 3.229015E-2 6.981175E-1 -4.787221E-5 3.030303E-9 1.926844E-2 6.964746E-1 -1.971677E-5 3.131313E-9 9.369656E-3 6.895061E-1 8.438678E-6 3.232323E-9 6.421871E-3 6.758285E-1 3.019263E-5 3.333333E-9 3.869947E-3 6.537707E-1 3.174188E-5 3.434343E-9 2.121741E-3 6.235420E-1 1.988800E-5 3.535354E-9 7.698468E-4 5.882498E-1 8.034125E-6 3.636364E-9 1.539633E-4 5.383455E-1 -3.819751E-6 3.737374E-9 -2.622283E-4 4.791820E-1 -1.255829E-5 3.838384E-9 -3.384042E-4 4.200186E-1 -1.279281E-5 3.939394E-9 -3.592936E-4 3.608551E-1 -7.807037E-6 4.040404E-9 -2.937095E-4 3.009486E-1 -2.821264E-6 4.141414E-9 -2.288150E-4 2.403740E-1 2.164509E-6 4.242424E-9 -1.649130E-4 1.841547E-1 5.581361E-6 4.343434E-9 -1.121821E-4 1.437105E-1 5.225334E-6 4.444444E-9 -7.425918E-5 1.173813E-1 2.740058E-6 4.545455E-9 -4.527392E-5 9.105207E-2 2.547814E-7 4.646465E-9 -2.721243E-5 6.472284E-2 -2.230495E-6 4.747475E-9 -1.429699E-5 3.839361E-2 -3.783248E-6 4.848485E-9 -7.184529E-6 2.264146E-2 -3.332067E-6 4.949495E-9 -2.505705E-6 1.902649E-2 -1.849158E-6 5.050505E-9 -3.598466E-7 1.647220E-2 -3.662484E-7 5.151515E-9 8.455328E-7 1.439807E-2 1.116661E-6 5.252525E-9 1.147315E-6 1.244489E-2 1.974377E-6 5.353535E-9 1.187429E-6 1.049172E-2 1.617776E-6 5.454545E-9 9.954974E-7 8.538547E-3 6.960959E-7 5.555556E-9 6.565926E-7 6.778024E-3 -2.255837E-7 5.656566E-9 1.974369E-7 5.371281E-3 -1.147263E-6 5.757576E-9 0.0 4.118658E-3 -1.551676E-6 5.858586E-9 0.0 2.866036E-3 -1.039529E-6 5.959596E-9 0.0 1.613414E-3 -1.462384E-7 6.060606E-9 0.0 7.734675E-4 7.470525E-7 6.161616E-9 0.0 6.281931E-4 1.640343E-6 6.262626E-9 0.0 7.511583E-4 1.976881E-6 6.363636E-9 0.0 8.741235E-4 1.406448E-6 6.464646E-9 0.0 9.970887E-4 5.037596E-7 6.565657E-9 0.0 9.827146E-4 -3.989290E-7 6.666667E-9 0.0 7.549365E-4 -1.301618E-6 6.767677E-9 0.0 4.553194E-4 -1.599454E-6 6.868687E-9 0.0 1.557023E-4 -9.854973E-7 6.969697E-9 0.0 -1.439148E-4 -8.265607E-8 7.070707E-9 0.0 -2.837906E-4 8.201851E-7 7.171717E-9 0.0 -1.931824E-4 1.723026E-6 7.272727E-9 0.0 -3.639574E-5 1.975877E-6 7.373737E-9 0.0 1.203910E-4 1.316937E-6 7.474747E-9 0.0 2.771777E-4 4.142496E-7 7.575758E-9 0.0 3.267298E-4 -4.884375E-7 7.676768E-9 0.0 2.318726E-4 -1.391125E-6 7.777778E-9 0.0 1.027003E-4 -1.598742E-6 7.878788E-9 0.0 -2.647201E-5 -8.946435E-7 7.979798E-9 0.0 -1.556443E-4 8.046049E-9 8.080808E-9 0.0 -1.982680E-4 9.107356E-7 8.181818E-9 0.0 -1.316241E-4 1.813425E-6 8.282828E-9 0.0 -4.442488E-5 1.975908E-6 8.383838E-9 0.0 4.277431E-5 1.226674E-6 8.484848E-9 0.0 1.299735E-4 3.239819E-7 8.585859E-9 0.0 1.530060E-4 -5.787100E-7 8.686869E-9 0.0 9.979320E-5 -1.481402E-6 8.787879E-9 0.0 3.601182E-5 -1.598752E-6 8.888889E-9 0.0 -2.776957E-5 -8.043832E-7 8.989899E-9 0.0 -9.155096E-5 9.830862E-8 9.090909E-9 0.0 -1.064178E-4 1.001000E-6 9.191919E-9 0.0 -6.639172E-5 1.903692E-6 9.292929E-9 0.0 -2.147416E-5 1.975908E-6 9.393939E-9 0.0 2.344340E-5 1.136404E-6 9.494949E-9 0.0 6.836096E-5 2.337125E-7 9.595960E-9 0.0 7.536034E-5 -6.689793E-7 9.696970E-9 0.0 4.204671E-5 -1.571671E-6 9.797980E-9 0.0 7.136520E-6 -1.228748E-6 9.898990E-9 0.0 -2.777367E-5 4.111567E-7 1.000000E-8 0.0 -6.268385E-5 2.076744E-6 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 3.784382E+0 3.928494E+0 3.226708E+0 1.010101E-10 3.784385E+0 3.928494E+0 3.226707E+0 2.020202E-10 3.784385E+0 3.928494E+0 3.226707E+0 3.030303E-10 3.784383E+0 3.928493E+0 3.226710E+0 4.040404E-10 3.784381E+0 3.928492E+0 3.226712E+0 5.050505E-10 3.784380E+0 3.928491E+0 3.226715E+0 6.060606E-10 3.784379E+0 3.928492E+0 3.226715E+0 7.070707E-10 3.784379E+0 3.928493E+0 3.226713E+0 8.080808E-10 3.784380E+0 3.928494E+0 3.226711E+0 9.090909E-10 3.784380E+0 3.928495E+0 3.226709E+0 1.010101E-9 3.784381E+0 3.928496E+0 3.226708E+0 1.111111E-9 3.784381E+0 3.928496E+0 3.226708E+0 1.212121E-9 3.784381E+0 3.928494E+0 3.226708E+0 1.313131E-9 3.784379E+0 3.928493E+0 3.226702E+0 1.414141E-9 3.784377E+0 3.928491E+0 3.226702E+0 1.515152E-9 3.784370E+0 3.928490E+0 3.226699E+0 1.616162E-9 3.784363E+0 3.928489E+0 3.226709E+0 1.717172E-9 3.784358E+0 3.928486E+0 3.226757E+0 1.818182E-9 3.784360E+0 3.928481E+0 3.226859E+0 1.919192E-9 3.784392E+0 3.928482E+0 3.226931E+0 2.020202E-9 3.784432E+0 3.928482E+0 3.226695E+0 2.121212E-9 3.784508E+0 3.928481E+0 3.224562E+0 2.222222E-9 3.784585E+0 3.928485E+0 3.219899E+0 2.323232E-9 3.784670E+0 3.928493E+0 3.218036E+0 2.424242E-9 3.784782E+0 3.928501E+0 3.246582E+0 2.525253E-9 3.784833E+0 3.928510E+0 3.422287E+0 2.626263E-9 3.784697E+0 3.928524E+0 3.856414E+0 2.727273E-9 3.784202E+0 3.928542E+0 4.449139E+0 2.828283E-9 3.782735E+0 3.928563E+0 5.010750E+0 2.929293E-9 3.780293E+0 3.928596E+0 5.319699E+0 3.030303E-9 3.775459E+0 3.928630E+0 5.430110E+0 3.131313E-9 3.771883E+0 3.928663E+0 5.474359E+0 3.232323E-9 3.771105E+0 3.928696E+0 5.497669E+0 3.333333E-9 3.781073E+0 3.928732E+0 5.498865E+0 3.434343E-9 3.812859E+0 3.928772E+0 5.499738E+0 3.535354E-9 3.871654E+0 3.928813E+0 5.499942E+0 3.636364E-9 3.980610E+0 3.928854E+0 5.499987E+0 3.737374E-9 4.118813E+0 3.928895E+0 5.500032E+0 3.838384E-9 4.306816E+0 3.928832E+0 5.500077E+0 3.939394E-9 4.480630E+0 3.928600E+0 5.500094E+0 4.040404E-9 4.632249E+0 3.928369E+0 5.500061E+0 4.141414E-9 4.758507E+0 3.928137E+0 5.500016E+0 4.242424E-9 4.848268E+0 3.927905E+0 5.499971E+0 4.343434E-9 4.914195E+0 3.927395E+0 5.499926E+0 4.444444E-9 4.948530E+0 3.926367E+0 5.499911E+0 4.545455E-9 4.972827E+0 3.925099E+0 5.499943E+0 4.646465E-9 4.984857E+0 3.923756E+0 5.499985E+0 4.747475E-9 4.993280E+0 3.922362E+0 5.500027E+0 4.848485E-9 4.997635E+0 3.920927E+0 5.500069E+0 4.949495E-9 5.000307E+0 3.919491E+0 5.500080E+0 5.050505E-9 5.001225E+0 3.918056E+0 5.500051E+0 5.151515E-9 5.001564E+0 3.917046E+0 5.500013E+0 5.252525E-9 5.001345E+0 3.917744E+0 5.499976E+0 5.353535E-9 5.001065E+0 3.922304E+0 5.499938E+0 5.454545E-9 5.000730E+0 3.934822E+0 5.499930E+0 5.555556E-9 5.000471E+0 3.954007E+0 5.499956E+0 5.656566E-9 5.000273E+0 3.974746E+0 5.499989E+0 5.757576E-9 5.000144E+0 3.995486E+0 5.500022E+0 5.858586E-9 5.000065E+0 4.029909E+0 5.500056E+0 5.959596E-9 5.000020E+0 4.074240E+0 5.500060E+0 6.060606E-9 4.999999E+0 4.118571E+0 5.500037E+0 6.161616E-9 4.999990E+0 4.162902E+0 5.500008E+0 6.262626E-9 4.999988E+0 4.207233E+0 5.499980E+0 6.363636E-9 4.999989E+0 4.253524E+0 5.499951E+0 6.464646E-9 4.999992E+0 4.297486E+0 5.499949E+0 6.565657E-9 4.999994E+0 4.333247E+0 5.499969E+0 6.666667E-9 4.999996E+0 4.360496E+0 5.499994E+0 6.767677E-9 4.999998E+0 4.385095E+0 5.500019E+0 6.868687E-9 4.999999E+0 4.409693E+0 5.500043E+0 6.969697E-9 4.999999E+0 4.434292E+0 5.500043E+0 7.070707E-9 5.000000E+0 4.452512E+0 5.500025E+0 7.171717E-9 5.000000E+0 4.461531E+0 5.500004E+0 7.272727E-9 5.000000E+0 4.467907E+0 5.499983E+0 7.373737E-9 5.000000E+0 4.474283E+0 5.499962E+0 7.474747E-9 5.000000E+0 4.480659E+0 5.499964E+0 7.575758E-9 5.000000E+0 4.485553E+0 5.499979E+0 7.676768E-9 5.000000E+0 4.488451E+0 5.499997E+0 7.777778E-9 5.000000E+0 4.490875E+0 5.500015E+0 7.878788E-9 5.000000E+0 4.493299E+0 5.500033E+0 7.979798E-9 5.000000E+0 4.495723E+0 5.500030E+0 8.080808E-9 5.000000E+0 4.497453E+0 5.500015E+0 8.181818E-9 5.000000E+0 4.498252E+0 5.499998E+0 8.282828E-9 5.000000E+0 4.498711E+0 5.499982E+0 8.383838E-9 5.000000E+0 4.498966E+0 5.499965E+0 8.484848E-9 5.000000E+0 4.499186E+0 5.499970E+0 8.585859E-9 5.000000E+0 4.499407E+0 5.499986E+0 8.686869E-9 5.000000E+0 4.499627E+0 5.500002E+0 8.787879E-9 5.000000E+0 4.499847E+0 5.500018E+0 8.888889E-9 5.000000E+0 4.499891E+0 5.500035E+0 8.989899E-9 5.000000E+0 4.499911E+0 5.500029E+0 9.090909E-9 5.000000E+0 4.499931E+0 5.500013E+0 9.191919E-9 5.000000E+0 4.499951E+0 5.499997E+0 9.292929E-9 5.000000E+0 4.499971E+0 5.499981E+0 9.393939E-9 5.000000E+0 4.499978E+0 5.499964E+0 9.494949E-9 5.000000E+0 4.499985E+0 5.499972E+0 9.595960E-9 5.000000E+0 4.499991E+0 5.499987E+0 9.696970E-9 5.000000E+0 4.499998E+0 5.500004E+0 9.797980E-9 5.000000E+0 4.500004E+0 5.500019E+0 9.898990E-9 5.000000E+0 4.499998E+0 5.500036E+0 1.000000E-8 5.000000E+0 4.499993E+0 5.499974E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 9.452961E-9 -1.074806E-6 6.798738E-7 2.020202E-10 9.263902E-7 1.598410E-7 1.174018E-6 3.030303E-10 4.537421E-7 4.702118E-7 8.332288E-7 4.040404E-10 0.0 7.805826E-7 4.924399E-7 5.050505E-10 0.0 1.073567E-6 1.648031E-7 6.060606E-10 0.0 1.015345E-6 1.028366E-7 7.070707E-10 0.0 6.302568E-7 2.881279E-7 8.080808E-10 0.0 2.451689E-7 4.734191E-7 9.090909E-10 0.0 -1.399190E-7 6.587104E-7 1.010101E-9 0.0 -4.856086E-7 8.208154E-7 1.111111E-9 0.0 -4.333759E-7 7.436712E-7 1.212121E-9 0.0 -3.049871E-8 4.025764E-7 1.313131E-9 0.0 3.723785E-7 0.0 1.414141E-9 2.141597E-7 7.752556E-7 0.0 1.515152E-9 1.743872E-6 1.295758E-6 -4.288333E-7 1.616162E-9 2.712569E-6 2.506401E-6 -3.782245E-6 1.717172E-9 7.359386E-7 3.626267E-6 -9.545287E-6 1.818182E-9 -2.154786E-6 3.589190E-6 -1.134044E-5 1.919192E-9 -9.209715E-6 3.056160E-6 2.462699E-6 2.020202E-9 -1.537914E-5 2.220875E-6 9.785888E-5 2.121212E-9 -1.780742E-5 2.999335E-8 5.516391E-4 2.222222E-9 -1.948668E-5 -2.615796E-6 6.661573E-4 2.323232E-9 -2.168913E-5 -4.919386E-6 -1.761883E-3 2.424242E-9 -2.564319E-5 -7.222975E-6 -7.586920E-3 2.525253E-9 -1.268293E-5 -9.302185E-6 -9.212293E-3 2.626263E-9 5.102025E-5 -1.060883E-5 7.609089E-2 2.727273E-9 1.666317E-4 -1.204973E-5 4.310078E-1 2.828283E-9 4.225877E-4 -1.400939E-5 1.127900E+0 2.929293E-9 7.605172E-4 -1.440221E-5 1.936007E+0 3.030303E-9 1.299141E-3 -1.479502E-5 2.491062E+0 3.131313E-9 1.193281E-3 -1.518784E-5 2.754000E+0 3.232323E-9 -3.470735E-4 -1.558065E-5 2.887631E+0 3.333333E-9 -3.555077E-3 -1.662457E-5 2.947916E+0 3.434343E-9 -1.014891E-2 -1.899045E-5 2.944033E+0 3.535354E-9 -1.687729E-2 -2.135632E-5 2.942048E+0 3.636364E-9 -2.385553E-2 -2.372219E-5 2.940841E+0 3.737374E-9 -9.384314E-3 -2.608807E-5 2.941017E+0 3.838384E-9 4.160896E-2 1.129282E-6 2.941194E+0 3.939394E-9 1.355152E-1 7.661399E-5 2.941371E+0 4.040404E-9 2.965418E-1 1.520987E-4 2.941547E+0 4.141414E-9 4.967528E-1 2.275834E-4 2.941612E+0 4.242424E-9 7.533510E-1 3.030681E-4 2.941517E+0 4.343434E-9 9.807916E-1 4.017547E-4 2.941421E+0 4.444444E-9 1.169581E+0 5.447157E-4 2.941326E+0 4.545455E-9 1.313500E+0 7.218349E-4 2.941231E+0 4.646465E-9 1.402577E+0 9.322927E-4 2.941203E+0 4.747475E-9 1.464798E+0 1.157564E-3 2.941255E+0 4.848485E-9 1.496734E+0 1.382835E-3 2.941307E+0 4.949495E-9 1.516366E+0 1.082668E-3 2.941358E+0 5.050505E-9 1.523192E+0 5.689768E-5 2.941410E+0 5.151515E-9 1.526026E+0 -1.147593E-3 2.941419E+0 5.252525E-9 1.525023E+0 -2.352084E-3 2.941388E+0 5.353535E-9 1.523493E+0 -3.556574E-3 2.941356E+0 5.454545E-9 1.521494E+0 -5.634211E-3 2.941324E+0 5.555556E-9 1.519891E+0 -9.040341E-3 2.941293E+0 5.656566E-9 1.518612E+0 -1.306792E-2 2.941290E+0 5.757576E-9 1.517734E+0 -1.674849E-2 2.941310E+0 5.858586E-9 1.517159E+0 -2.008249E-2 2.941331E+0 5.959596E-9 1.516810E+0 -2.341648E-2 2.941351E+0 6.060606E-9 1.516618E+0 -2.334749E-2 2.941371E+0 6.161616E-9 1.516520E+0 -1.612586E-2 2.941371E+0 6.262626E-9 1.516483E+0 -1.438832E-3 2.941357E+0 6.363636E-9 1.516473E+0 2.825357E-2 2.941344E+0 6.464646E-9 1.516480E+0 6.519540E-2 2.941330E+0 6.565657E-9 1.516491E+0 1.021372E-1 2.941317E+0 6.666667E-9 1.516503E+0 1.437583E-1 2.941320E+0 6.767677E-9 1.516512E+0 2.020401E-1 2.941332E+0 6.868687E-9 1.516520E+0 2.673408E-1 2.941344E+0 6.969697E-9 1.516524E+0 3.326414E-1 2.941356E+0 7.070707E-9 1.516528E+0 3.979421E-1 2.941368E+0 7.171717E-9 1.516530E+0 4.585404E-1 2.941362E+0 7.272727E-9 1.516531E+0 5.029125E-1 2.941350E+0 7.373737E-9 1.516532E+0 5.417213E-1 2.941338E+0 7.474747E-9 1.516532E+0 5.805302E-1 2.941326E+0 7.575758E-9 1.516532E+0 6.193390E-1 2.941313E+0 7.676768E-9 1.516532E+0 6.521046E-1 2.941320E+0 7.777778E-9 1.516532E+0 6.645935E-1 2.941332E+0 7.878788E-9 1.516532E+0 6.706481E-1 2.941344E+0 7.979798E-9 1.516532E+0 6.750023E-1 2.941357E+0 8.080808E-9 1.516532E+0 6.784920E-1 2.941369E+0 8.181818E-9 1.516531E+0 6.818607E-1 2.941361E+0 8.282828E-9 1.516531E+0 6.852295E-1 2.941349E+0 8.383838E-9 1.516531E+0 6.885982E-1 2.941337E+0 8.484848E-9 1.516531E+0 6.900584E-1 2.941324E+0 8.585859E-9 1.516531E+0 6.905113E-1 2.941312E+0 8.686869E-9 1.516531E+0 6.908506E-1 2.941321E+0 8.787879E-9 1.516531E+0 6.911900E-1 2.941333E+0 8.888889E-9 1.516531E+0 6.915293E-1 2.941345E+0 8.989899E-9 1.516531E+0 6.916302E-1 2.941358E+0 9.090909E-9 1.516531E+0 6.916214E-1 2.941370E+0 9.191919E-9 1.516531E+0 6.916037E-1 2.941360E+0 9.292929E-9 1.516531E+0 6.915859E-1 2.941348E+0 9.393939E-9 1.516531E+0 6.915682E-1 2.941335E+0 9.494949E-9 1.516531E+0 6.915902E-1 2.941323E+0 9.595960E-9 1.516531E+0 6.916281E-1 2.941311E+0 9.696970E-9 1.516531E+0 6.916668E-1 2.941325E+0 9.797980E-9 1.516531E+0 6.917054E-1 2.941340E+0 9.898990E-9 1.516531E+0 6.917441E-1 2.941355E+0 1.000000E-8 1.516531E+0 6.917006E-1 2.941370E+0 | [Ramp] dV/dt_r 9.329E-1/4.373E-10 4.299E-1/7.824E-10 1.779E+0/2.430E-10 dV/dt_f 7.532E-1/4.860E-10 2.764E-1/9.711E-10 1.563E+0/2.874E-10 | |[End data_o | |====================================================================== [End]