|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00M5 | TinyLogic(tm) HST 2-input NAND gate | SOT23-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7st00m5_450.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 4.5V to 5.5V | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7ST00 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a STxx_Input 50m 0.80n 0.27p 2 b STxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 y Sxx_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 4.072017E+0 4.142000E+0 4.003028E+0 -4.800000E+0 3.874399E+0 3.944880E+0 3.804693E+0 -4.700000E+0 3.775599E+0 3.846326E+0 3.705551E+0 -4.500000E+0 3.578015E+0 3.649233E+0 3.507313E+0 -4.400000E+0 3.479232E+0 3.550694E+0 3.408215E+0 -4.200000E+0 3.281685E+0 3.353635E+0 3.210056E+0 -4.100000E+0 3.182922E+0 3.255116E+0 3.110995E+0 -3.900000E+0 2.985421E+0 3.058106E+0 2.912905E+0 -3.800000E+0 2.886684E+0 2.959619E+0 2.813876E+0 -3.600000E+0 2.689246E+0 2.762700E+0 2.615851E+0 -3.500000E+0 2.590551E+0 2.664287E+0 2.516877E+0 -3.300000E+0 2.393334E+0 2.467906E+0 2.319070E+0 -3.200000E+0 2.294853E+0 2.367416E+0 2.220249E+0 -3.000000E+0 2.098422E+0 2.170627E+0 2.022810E+0 -2.900000E+0 2.002551E+0 2.072337E+0 1.924222E+0 -2.700000E+0 1.800325E+0 1.875979E+0 1.727464E+0 -2.600000E+0 1.702027E+0 1.777927E+0 1.629491E+0 -2.400000E+0 1.505721E+0 1.582125E+0 1.428792E+0 -2.300000E+0 1.407734E+0 1.484399E+0 1.330423E+0 -2.100000E+0 1.212167E+0 1.289379E+0 1.134140E+0 -2.000000E+0 1.114633E+0 1.192129E+0 1.036235E+0 -1.800000E+0 9.202177E-1 9.982961E-1 8.410465E-1 -1.700000E+0 8.234304E-1 9.018002E-1 7.438601E-1 -1.500000E+0 6.310673E-1 7.099771E-1 5.507216E-1 -1.400000E+0 5.357418E-1 6.148591E-1 4.550755E-1 -1.200000E+0 3.480307E-1 4.271452E-1 2.673555E-1 -1.100000E+0 2.567404E-1 3.352828E-1 1.771924E-1 -9.000000E-1 8.857269E-2 1.602221E-1 3.360239E-2 -8.000000E-1 2.964631E-2 8.306993E-2 2.063988E-2 -6.000000E-1 1.042720E-2 8.622299E-3 1.541453E-2 -5.000000E-1 8.681641E-3 6.026988E-3 1.293084E-2 -3.000000E-1 5.214019E-3 3.545318E-3 7.857605E-3 -2.000000E-1 3.475449E-3 2.350671E-3 5.272923E-3 0.0 9.752559E-6 3.007607E-6 3.032820E-5 2.000000E-1 -3.326408E-3 -2.230959E-3 -5.064466E-3 3.000000E-1 -4.911708E-3 -3.290041E-3 -7.473936E-3 5.000000E-1 -7.918271E-3 -5.292771E-3 -1.202342E-2 6.000000E-1 -9.340146E-3 -6.236570E-3 -1.416595E-2 8.000000E-1 -1.202262E-2 -8.009426E-3 -1.819278E-2 9.000000E-1 -1.328385E-2 -8.838646E-3 -2.007952E-2 1.100000E+0 -1.564783E-2 -1.038309E-2 -2.360563E-2 1.200000E+0 -1.675122E-2 -1.109851E-2 -2.524735E-2 1.400000E+0 -1.880241E-2 -1.241620E-2 -2.829389E-2 1.500000E+0 -1.975088E-2 -1.301870E-2 -2.970098E-2 1.700000E+0 -2.149525E-2 -1.411166E-2 -3.228836E-2 1.800000E+0 -2.229189E-2 -1.460244E-2 -3.347084E-2 2.000000E+0 -2.373608E-2 -1.547377E-2 -3.561873E-2 2.100000E+0 -2.438456E-2 -1.585498E-2 -3.658625E-2 2.300000E+0 -2.553726E-2 -1.651138E-2 -3.831375E-2 2.400000E+0 -2.604310E-2 -1.678858E-2 -3.907594E-2 2.600000E+0 -2.691999E-2 -1.724987E-2 -4.040388E-2 2.700000E+0 -2.729493E-2 -1.743963E-2 -4.097345E-2 2.900000E+0 -2.793244E-2 -1.775570E-2 -4.193913E-2 3.000000E+0 -2.820267E-2 -1.788937E-2 -4.234418E-2 3.200000E+0 -2.866649E-2 -1.812237E-2 -4.302573E-2 3.300000E+0 -2.886736E-2 -1.822559E-2 -4.331316E-2 3.500000E+0 -2.922131E-2 -1.841185E-2 -4.380530E-2 3.600000E+0 -2.937864E-2 -1.849660E-2 -4.401776E-2 3.800000E+0 -2.966194E-2 -1.865240E-2 -4.439059E-2 3.900000E+0 -2.979031E-2 -1.872437E-2 -4.455561E-2 4.100000E+0 -3.002516E-2 -1.885823E-2 -4.485174E-2 4.200000E+0 -3.013311E-2 -1.892070E-2 -4.498561E-2 4.400000E+0 -3.033301E-2 -1.903790E-2 -4.523033E-2 4.500000E+0 -3.042594E-2 -1.909304E-2 -4.534288E-2 4.700000E+0 -3.059973E-2 -1.919735E-2 -4.555172E-2 4.800000E+0 -3.068126E-2 -1.924856E-2 -4.564912E-2 5.000000E+0 -3.083503E-2 -1.947098E-2 -4.583212E-2 5.200000E+0 -3.097803E-2 -2.296004E-2 -4.600190E-2 5.300000E+0 -3.104698E-2 -4.453519E-2 -4.608266E-2 5.500000E+0 -3.134660E-2 -2.091970E-1 -4.623742E-2 5.600000E+0 -3.210916E-2 -3.193798E-1 -4.631199E-2 5.800000E+0 -3.808901E-2 -5.558699E-1 -4.645723E-2 5.900000E+0 -6.780270E-2 -6.781981E-1 -4.653828E-2 6.100000E+0 -2.588004E-1 -9.271579E-1 -4.797673E-2 6.200000E+0 -3.772449E-1 -1.053083E+0 -5.103826E-2 6.400000E+0 -6.266407E-1 -1.306847E+0 -6.108401E-2 6.500000E+0 -7.545411E-1 -1.434454E+0 -1.002854E-1 6.700000E+0 -1.013778E+0 -1.690738E+0 -3.179562E-1 6.800000E+0 -1.144559E+0 -1.819313E+0 -4.447413E-1 7.000000E+0 -1.407672E+0 -2.077145E+0 -7.075889E-1 7.100000E+0 -1.539821E+0 -2.206348E+0 -8.414198E-1 7.300000E+0 -1.804998E+0 -2.465222E+0 -1.111685E+0 7.400000E+0 -1.937945E+0 -2.594768E+0 -1.247708E+0 7.600000E+0 -2.204406E+0 -2.853864E+0 -1.520962E+0 7.700000E+0 -2.337877E+0 -2.983415E+0 -1.658052E+0 7.900000E+0 -2.605135E+0 -3.242523E+0 -1.932932E+0 8.000000E+0 -2.738793E+0 -3.372080E+0 -2.070659E+0 8.200000E+0 -3.006120E+0 -3.631202E+0 -2.346575E+0 8.300000E+0 -3.139791E+0 -3.760767E+0 -2.484729E+0 8.500000E+0 -3.407148E+0 -4.019907E+0 -2.761160E+0 8.600000E+0 -3.540835E+0 -4.149481E+0 -2.899393E+0 8.800000E+0 -3.808226E+0 -4.408639E+0 -3.175891E+0 8.900000E+0 -3.941931E+0 -4.538224E+0 -3.314158E+0 9.100000E+0 -4.209361E+0 -4.797404E+0 -3.590729E+0 9.200000E+0 -4.343086E+0 -4.927000E+0 -3.729034E+0 9.400000E+0 -4.610558E+0 -5.186204E+0 -4.005683E+0 9.500000E+0 -4.744306E+0 -5.315812E+0 -4.144029E+0 9.700000E+0 -5.011824E+0 -5.575042E+0 -4.420763E+0 9.800000E+0 -5.145595E+0 -5.704663E+0 -4.559152E+0 1.000000E+1 -5.413163E+0 -5.963921E+0 -4.835976E+0 | [Pulldown] -5.000000E+0 -5.377560E+0 -5.294185E+0 -5.472558E+0 -4.800000E+0 -5.110429E+0 -5.035187E+0 -5.196505E+0 -4.700000E+0 -4.976864E+0 -4.905689E+0 -5.058478E+0 -4.500000E+0 -4.709733E+0 -4.646691E+0 -4.782426E+0 -4.400000E+0 -4.576167E+0 -4.517192E+0 -4.644399E+0 -4.200000E+0 -4.309036E+0 -4.258194E+0 -4.368346E+0 -4.100000E+0 -4.175471E+0 -4.128696E+0 -4.230320E+0 -3.900000E+0 -3.908340E+0 -3.869698E+0 -3.954267E+0 -3.800000E+0 -3.774774E+0 -3.740199E+0 -3.816241E+0 -3.600000E+0 -3.507643E+0 -3.481201E+0 -3.540188E+0 -3.500000E+0 -3.374077E+0 -3.351702E+0 -3.402162E+0 -3.300000E+0 -3.106946E+0 -3.092704E+0 -3.126109E+0 -3.200000E+0 -2.973381E+0 -2.963205E+0 -2.988083E+0 -3.000000E+0 -2.706250E+0 -2.704207E+0 -2.712031E+0 -2.900000E+0 -2.572686E+0 -2.574708E+0 -2.574009E+0 -2.700000E+0 -2.305623E+0 -2.315766E+0 -2.298034E+0 -2.600000E+0 -2.172250E+0 -2.186457E+0 -2.160189E+0 -2.400000E+0 -1.905983E+0 -1.928355E+0 -1.884929E+0 -2.300000E+0 -1.773136E+0 -1.799606E+0 -1.747556E+0 -2.100000E+0 -1.508167E+0 -1.542867E+0 -1.473474E+0 -2.000000E+0 -1.376132E+0 -1.414961E+0 -1.336851E+0 -1.800000E+0 -1.113278E+0 -1.160374E+0 -1.064763E+0 -1.700000E+0 -9.826545E-1 -1.033873E+0 -9.295077E-1 -1.500000E+0 -7.238329E-1 -7.831704E-1 -6.615103E-1 -1.400000E+0 -5.962360E-1 -6.594567E-1 -5.295224E-1 -1.200000E+0 -3.479417E-1 -4.177122E-1 -2.744453E-1 -1.100000E+0 -2.306856E-1 -3.018326E-1 -1.578916E-1 -9.000000E-1 -4.709733E-2 -9.726611E-2 -3.307640E-2 -8.000000E-1 -2.103651E-2 -3.348481E-2 -2.617499E-2 -6.000000E-1 -1.278708E-2 -9.948236E-3 -1.594264E-2 -5.000000E-1 -1.032560E-2 -8.059294E-3 -1.267145E-2 -3.000000E-1 -6.236261E-3 -4.861136E-3 -7.678822E-3 -2.000000E-1 -4.191691E-3 -3.261675E-3 -5.164859E-3 0.0 -2.468064E-10 -2.445036E-10 -2.859403E-10 2.000000E-1 4.084381E-3 3.141280E-3 5.075928E-3 3.000000E-1 6.005389E-3 4.601357E-3 7.488176E-3 5.000000E-1 9.604535E-3 7.301043E-3 1.205931E-2 6.000000E-1 1.128250E-2 8.540938E-3 1.421745E-2 8.000000E-1 1.439480E-2 1.080160E-2 1.827699E-2 9.000000E-1 1.582900E-2 1.182269E-2 2.017763E-2 1.100000E+0 1.845306E-2 1.364724E-2 2.371864E-2 1.200000E+0 1.964269E-2 1.445102E-2 2.535808E-2 1.400000E+0 2.177602E-2 1.584227E-2 2.837176E-2 1.500000E+0 2.271879E-2 1.642986E-2 2.974416E-2 1.700000E+0 2.435105E-2 1.738890E-2 3.221158E-2 1.800000E+0 2.503584E-2 1.776118E-2 3.329990E-2 2.000000E+0 2.612535E-2 1.830894E-2 3.515206E-2 2.100000E+0 2.652935E-2 1.850216E-2 3.589542E-2 2.300000E+0 2.710278E-2 1.878069E-2 3.699386E-2 2.400000E+0 2.730302E-2 1.888284E-2 3.737304E-2 2.600000E+0 2.759536E-2 1.904027E-2 3.789967E-2 2.700000E+0 2.770458E-2 1.910230E-2 3.808486E-2 2.900000E+0 2.787579E-2 1.920370E-2 3.836058E-2 3.000000E+0 2.794433E-2 1.924584E-2 3.846594E-2 3.200000E+0 2.805788E-2 1.931771E-2 3.863438E-2 3.300000E+0 2.810566E-2 1.934874E-2 3.870311E-2 3.500000E+0 2.818802E-2 1.940331E-2 3.881884E-2 3.600000E+0 2.822395E-2 1.942755E-2 3.886832E-2 3.800000E+0 2.828777E-2 1.947129E-2 3.895481E-2 3.900000E+0 2.831642E-2 1.949124E-2 3.899307E-2 4.100000E+0 2.836879E-2 1.952834E-2 3.906204E-2 4.200000E+0 2.839309E-2 1.954594E-2 3.909355E-2 4.400000E+0 2.843951E-2 1.958053E-2 3.915250E-2 4.500000E+0 2.846236E-2 1.959813E-2 3.918078E-2 4.700000E+0 2.850957E-2 1.963590E-2 3.923736E-2 4.800000E+0 2.853502E-2 1.965716E-2 3.926687E-2 5.000000E+0 2.859304E-2 1.979126E-2 3.933214E-2 5.200000E+0 2.866609E-2 4.194133E-2 3.941212E-2 5.300000E+0 2.871070E-2 1.008070E-1 3.946050E-2 5.500000E+0 2.882310E-2 2.660001E-1 3.958095E-2 5.600000E+0 2.892822E-2 3.563888E-1 3.965616E-2 5.800000E+0 5.090289E-2 5.430793E-1 3.984523E-2 5.900000E+0 1.147251E-1 6.381516E-1 3.996291E-2 6.100000E+0 2.863832E-1 8.303396E-1 4.025754E-2 6.200000E+0 3.787494E-1 9.271645E-1 4.048054E-2 6.400000E+0 5.683351E-1 1.121848E+0 6.153001E-2 6.500000E+0 6.645458E-1 1.219598E+0 1.306197E-1 6.700000E+0 8.586547E-1 1.415734E+0 3.090288E-1 6.800000E+0 9.563176E-1 1.514069E+0 4.034844E-1 7.000000E+0 1.152518E+0 1.711178E+0 5.961947E-1 7.100000E+0 1.250970E+0 1.809926E+0 6.936621E-1 7.300000E+0 1.448429E+0 2.007756E+0 8.899353E-1 7.400000E+0 1.547397E+0 2.106823E+0 9.885608E-1 7.600000E+0 1.745734E+0 2.305227E+0 1.186537E+0 7.700000E+0 1.845087E+0 2.404566E+0 1.285829E+0 7.900000E+0 2.002875E+0 2.566292E+0 1.484961E+0 8.000000E+0 2.098727E+0 2.664656E+0 1.533989E+0 8.200000E+0 2.295232E+0 2.861576E+0 1.727689E+0 8.300000E+0 2.393751E+0 2.960077E+0 1.826032E+0 8.500000E+0 2.591047E+0 3.157127E+0 2.023203E+0 8.600000E+0 2.689783E+0 3.255670E+0 2.121944E+0 8.800000E+0 2.887305E+0 3.452783E+0 2.319632E+0 8.900000E+0 2.986086E+0 3.551350E+0 2.418567E+0 9.100000E+0 3.183678E+0 3.748505E+0 2.616593E+0 9.200000E+0 3.282487E+0 3.847091E+0 2.715663E+0 9.400000E+0 3.480130E+0 4.044278E+0 2.913842E+0 9.500000E+0 3.578962E+0 4.142878E+0 3.012949E+0 9.700000E+0 3.776646E+0 4.340092E+0 3.211199E+0 9.800000E+0 3.875498E+0 4.438705E+0 3.310342E+0 1.000000E+1 4.073220E+0 4.635942E+0 3.508670E+0 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999738E+0 4.499905E+0 5.499346E+0 1.010101E-9 4.999917E+0 4.500040E+0 5.499542E+0 2.020202E-9 4.999657E+0 4.499942E+0 5.498692E+0 3.030303E-9 4.996524E+0 4.499314E+0 5.527354E+0 4.040404E-9 4.981631E+0 4.497432E+0 4.548951E+0 5.050505E-9 4.199231E+0 4.464229E+0 3.905316E+0 6.060606E-9 3.827875E+0 4.001728E+0 3.673818E+0 7.070707E-9 3.684174E+0 3.749557E+0 3.599962E+0 8.080808E-9 3.623931E+0 3.619412E+0 3.571792E+0 9.090909E-9 3.601800E+0 3.565499E+0 3.562369E+0 1.010101E-8 3.593703E+0 3.543834E+0 3.559215E+0 1.111111E-8 3.590741E+0 3.535204E+0 3.558157E+0 1.212121E-8 3.589651E+0 3.531766E+0 3.557798E+0 1.313131E-8 3.589249E+0 3.530397E+0 3.557674E+0 1.414141E-8 3.589098E+0 3.529850E+0 3.557631E+0 1.515152E-8 3.589040E+0 3.529631E+0 3.557615E+0 1.616162E-8 3.589017E+0 3.529543E+0 3.557609E+0 1.717172E-8 3.589007E+0 3.529506E+0 3.557607E+0 1.818182E-8 3.589002E+0 3.529490E+0 3.557606E+0 1.919192E-8 3.589000E+0 3.529483E+0 3.557605E+0 2.020202E-8 3.588998E+0 3.529479E+0 3.557605E+0 2.121212E-8 3.588997E+0 3.529477E+0 3.557604E+0 2.222222E-8 3.588996E+0 3.529475E+0 3.557604E+0 2.323232E-8 3.588995E+0 3.529474E+0 3.557604E+0 2.424242E-8 3.588995E+0 3.529473E+0 3.557604E+0 2.525253E-8 3.588994E+0 3.529473E+0 3.557604E+0 2.626263E-8 3.588994E+0 3.529472E+0 3.557604E+0 2.727273E-8 3.588994E+0 3.529471E+0 3.557604E+0 2.828283E-8 3.588993E+0 3.529471E+0 3.557604E+0 2.929293E-8 3.588993E+0 3.529470E+0 3.557604E+0 3.030303E-8 3.588993E+0 3.529470E+0 3.557604E+0 3.131313E-8 3.588993E+0 3.529470E+0 3.557604E+0 3.232323E-8 3.588993E+0 3.529469E+0 3.557604E+0 3.333333E-8 3.588993E+0 3.529469E+0 3.557604E+0 3.434343E-8 3.588993E+0 3.529469E+0 3.557604E+0 3.535354E-8 3.588993E+0 3.529469E+0 3.557604E+0 3.636364E-8 3.588993E+0 3.529469E+0 3.557604E+0 3.737374E-8 3.588993E+0 3.529469E+0 3.557604E+0 3.838384E-8 3.588993E+0 3.529468E+0 3.557604E+0 3.939394E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.040404E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.141414E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.242424E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.343434E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.444444E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.545455E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.646465E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.747475E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.848485E-8 3.588993E+0 3.529468E+0 3.557604E+0 4.949495E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.050505E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.151515E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.252525E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.353535E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.454545E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.555556E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.656566E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.757576E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.858586E-8 3.588993E+0 3.529468E+0 3.557604E+0 5.959596E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.060606E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.161616E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.262626E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.363636E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.464646E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.565657E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.666667E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.767677E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.868687E-8 3.588993E+0 3.529468E+0 3.557604E+0 6.969697E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.070707E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.171717E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.272727E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.373737E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.474747E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.575758E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.676768E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.777778E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.878788E-8 3.588993E+0 3.529468E+0 3.557604E+0 7.979798E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.080808E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.181818E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.282828E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.383838E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.484848E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.585859E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.686869E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.787879E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.888889E-8 3.588993E+0 3.529468E+0 3.557604E+0 8.989899E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.090909E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.191919E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.292929E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.393939E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.494949E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.595960E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.696970E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.797980E-8 3.588993E+0 3.529468E+0 3.557604E+0 9.898990E-8 3.588993E+0 3.529468E+0 3.557604E+0 1.000000E-7 3.588993E+0 3.529468E+0 3.557604E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.463968E+0 9.238420E-1 2.169714E+0 1.010101E-9 1.464121E+0 9.239502E-1 2.169898E+0 2.020202E-9 1.463980E+0 9.239173E-1 2.169352E+0 3.030303E-9 1.461972E+0 9.235370E-1 1.558497E+0 4.040404E-9 1.943872E-1 9.274460E-1 -5.947539E-3 5.050505E-9 1.607107E-3 6.371658E-2 1.718929E-3 6.060606E-9 1.314361E-3 2.149112E-3 6.689296E-4 7.070707E-9 6.280429E-4 1.452483E-3 3.229191E-4 8.080808E-9 2.888159E-4 6.640845E-4 1.500507E-4 9.090909E-9 1.463074E-4 3.100652E-4 7.707531E-5 1.010101E-8 8.430646E-5 1.550133E-4 4.356782E-5 1.111111E-8 5.502471E-5 8.674346E-5 2.651749E-5 1.212121E-8 3.938782E-5 5.551614E-5 1.693553E-5 1.313131E-8 2.984404E-5 4.016691E-5 1.112939E-5 1.414141E-8 2.332019E-5 3.173226E-5 7.431263E-6 1.515152E-8 1.850561E-5 2.642246E-5 5.004841E-6 1.616162E-8 1.479279E-5 2.262580E-5 3.386304E-6 1.717172E-8 1.186390E-5 1.964565E-5 2.297089E-6 1.818182E-8 9.528065E-6 1.717046E-5 1.560713E-6 1.919192E-8 7.655962E-6 1.505169E-5 1.061706E-6 2.020202E-8 6.152425E-6 1.321080E-5 7.231518E-7 2.121212E-8 4.944014E-6 1.160017E-5 2.259798E-7 2.222222E-8 3.972667E-6 1.018671E-5 0.0 2.323232E-8 3.191962E-6 8.944801E-6 0.0 2.424242E-8 2.564600E-6 7.853246E-6 0.0 2.525253E-8 2.060564E-6 6.893885E-6 0.0 2.626263E-8 1.655687E-6 6.050871E-6 0.0 2.727273E-8 1.330513E-6 5.310275E-6 0.0 2.828283E-8 1.069388E-6 4.659818E-6 0.0 2.929293E-8 8.597195E-7 4.088662E-6 0.0 3.030303E-8 6.914015E-7 3.587285E-6 0.0 3.131313E-8 5.563081E-7 3.147282E-6 0.0 3.232323E-8 0.0 2.761134E-6 0.0 3.333333E-8 0.0 2.422298E-6 0.0 3.434343E-8 0.0 2.125015E-6 0.0 3.535354E-8 0.0 1.864222E-6 0.0 3.636364E-8 0.0 1.635461E-6 0.0 3.737374E-8 0.0 1.434816E-6 0.0 3.838384E-8 0.0 1.258845E-6 0.0 3.939394E-8 0.0 1.104524E-6 0.0 4.040404E-8 0.0 9.691976E-7 0.0 4.141414E-8 0.0 8.505338E-7 0.0 4.242424E-8 0.0 7.464864E-7 0.0 4.343434E-8 0.0 6.552583E-7 0.0 4.444444E-8 0.0 5.752726E-7 0.0 4.545455E-8 0.0 5.051471E-7 0.0 4.646465E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 1.147282E-6 2.252454E-6 -1.068222E-7 2.020202E-9 -4.563973E-6 -2.072094E-6 -2.272423E-6 3.030303E-9 -1.201746E-5 -3.592498E-6 -6.649222E-6 4.040404E-9 -1.338788E-5 -8.589880E-7 -1.115846E-5 5.050505E-9 -1.022318E-4 -1.954447E-5 -3.596543E-4 6.060606E-9 -1.472110E-2 -1.183592E-4 3.492756E-1 7.070707E-9 8.131655E-1 -1.687506E-2 1.940793E+0 8.080808E-9 1.404651E+0 4.757139E-1 2.154208E+0 9.090909E-9 1.458194E+0 8.666402E-1 2.168447E+0 1.010101E-8 1.463276E+0 9.166473E-1 2.169491E+0 1.111111E-8 1.463787E+0 9.228484E-1 2.169611E+0 1.212121E-8 1.463862E+0 9.236408E-1 2.169652E+0 1.313131E-8 1.463889E+0 9.237514E-1 2.169675E+0 1.414141E-8 1.463907E+0 9.237746E-1 2.169689E+0 1.515152E-8 1.463921E+0 9.237855E-1 2.169698E+0 1.616162E-8 1.463931E+0 9.237936E-1 2.169704E+0 1.717172E-8 1.463939E+0 9.238004E-1 2.169708E+0 1.818182E-8 1.463946E+0 9.238062E-1 2.169711E+0 1.919192E-8 1.463950E+0 9.238112E-1 2.169712E+0 2.020202E-8 1.463954E+0 9.238154E-1 2.169713E+0 2.121212E-8 1.463957E+0 9.238191E-1 2.169714E+0 2.222222E-8 1.463959E+0 9.238223E-1 2.169714E+0 2.323232E-8 1.463961E+0 9.238250E-1 2.169714E+0 2.424242E-8 1.463963E+0 9.238273E-1 2.169715E+0 2.525253E-8 1.463964E+0 9.238293E-1 2.169715E+0 2.626263E-8 1.463965E+0 9.238310E-1 2.169715E+0 2.727273E-8 1.463965E+0 9.238325E-1 2.169715E+0 2.828283E-8 1.463966E+0 9.238338E-1 2.169715E+0 2.929293E-8 1.463966E+0 9.238349E-1 2.169715E+0 3.030303E-8 1.463966E+0 9.238359E-1 2.169715E+0 3.131313E-8 1.463967E+0 9.238367E-1 2.169715E+0 3.232323E-8 1.463967E+0 9.238375E-1 2.169715E+0 3.333333E-8 1.463967E+0 9.238381E-1 2.169715E+0 3.434343E-8 1.463967E+0 9.238386E-1 2.169715E+0 3.535354E-8 1.463967E+0 9.238391E-1 2.169715E+0 3.636364E-8 1.463967E+0 9.238395E-1 2.169715E+0 3.737374E-8 1.463967E+0 9.238398E-1 2.169715E+0 3.838384E-8 1.463968E+0 9.238401E-1 2.169715E+0 3.939394E-8 1.463968E+0 9.238404E-1 2.169715E+0 4.040404E-8 1.463968E+0 9.238406E-1 2.169715E+0 4.141414E-8 1.463968E+0 9.238408E-1 2.169715E+0 4.242424E-8 1.463968E+0 9.238410E-1 2.169715E+0 4.343434E-8 1.463968E+0 9.238411E-1 2.169715E+0 4.444444E-8 1.463968E+0 9.238413E-1 2.169715E+0 4.545455E-8 1.463968E+0 9.238414E-1 2.169715E+0 4.646465E-8 1.463968E+0 9.238415E-1 2.169715E+0 4.747475E-8 1.463968E+0 9.238415E-1 2.169715E+0 4.848485E-8 1.463968E+0 9.238416E-1 2.169715E+0 4.949495E-8 1.463968E+0 9.238417E-1 2.169715E+0 5.050505E-8 1.463968E+0 9.238417E-1 2.169715E+0 5.151515E-8 1.463968E+0 9.238418E-1 2.169715E+0 5.252525E-8 1.463968E+0 9.238418E-1 2.169715E+0 5.353535E-8 1.463968E+0 9.238418E-1 2.169715E+0 5.454545E-8 1.463968E+0 9.238419E-1 2.169715E+0 5.555556E-8 1.463968E+0 9.238419E-1 2.169715E+0 5.656566E-8 1.463968E+0 9.238419E-1 2.169715E+0 5.757576E-8 1.463968E+0 9.238420E-1 2.169715E+0 5.858586E-8 1.463968E+0 9.238420E-1 2.169715E+0 5.959596E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.060606E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.161616E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.262626E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.363636E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.464646E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.565657E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.666667E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.767677E-8 1.463968E+0 9.238420E-1 2.169715E+0 6.868687E-8 1.463968E+0 9.238421E-1 2.169715E+0 6.969697E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.070707E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.171717E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.272727E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.373737E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.474747E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.575758E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.676768E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.777778E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.878788E-8 1.463968E+0 9.238421E-1 2.169715E+0 7.979798E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.080808E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.181818E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.282828E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.383838E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.484848E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.585859E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.686869E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.787879E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.888889E-8 1.463968E+0 9.238421E-1 2.169715E+0 8.989899E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.090909E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.191919E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.292929E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.393939E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.494949E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.595960E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.696970E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.797980E-8 1.463968E+0 9.238421E-1 2.169715E+0 9.898990E-8 1.463968E+0 9.238421E-1 2.169715E+0 1.000000E-7 1.463968E+0 9.238421E-1 2.169715E+0 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 3.588993E+0 3.529468E+0 3.557604E+0 1.010101E-9 3.589081E+0 3.529541E+0 3.557704E+0 2.020202E-9 3.589090E+0 3.529548E+0 3.557730E+0 3.030303E-9 3.589107E+0 3.529562E+0 3.557801E+0 4.040404E-9 3.589179E+0 3.529600E+0 3.557961E+0 5.050505E-9 3.589128E+0 3.529604E+0 3.557637E+0 6.060606E-9 3.928400E+0 3.529607E+0 5.335165E+0 7.070707E-9 4.990801E+0 3.883172E+0 5.495910E+0 8.080808E-9 4.998142E+0 4.489188E+0 5.499034E+0 9.090909E-9 4.999552E+0 4.497871E+0 5.499289E+0 1.010101E-8 4.999688E+0 4.499618E+0 5.499319E+0 1.111111E-8 4.999708E+0 4.499843E+0 5.499329E+0 1.212121E-8 4.999716E+0 4.499877E+0 5.499336E+0 1.313131E-8 4.999721E+0 4.499884E+0 5.499339E+0 1.414141E-8 4.999725E+0 4.499887E+0 5.499342E+0 1.515152E-8 4.999728E+0 4.499890E+0 5.499344E+0 1.616162E-8 4.999730E+0 4.499892E+0 5.499345E+0 1.717172E-8 4.999732E+0 4.499894E+0 5.499345E+0 1.818182E-8 4.999733E+0 4.499895E+0 5.499346E+0 1.919192E-8 4.999734E+0 4.499897E+0 5.499346E+0 2.020202E-8 4.999735E+0 4.499898E+0 5.499346E+0 2.121212E-8 4.999736E+0 4.499899E+0 5.499346E+0 2.222222E-8 4.999736E+0 4.499900E+0 5.499346E+0 2.323232E-8 4.999737E+0 4.499900E+0 5.499346E+0 2.424242E-8 4.999737E+0 4.499901E+0 5.499346E+0 2.525253E-8 4.999737E+0 4.499901E+0 5.499346E+0 2.626263E-8 4.999737E+0 4.499902E+0 5.499346E+0 2.727273E-8 4.999738E+0 4.499902E+0 5.499346E+0 2.828283E-8 4.999738E+0 4.499903E+0 5.499346E+0 2.929293E-8 4.999738E+0 4.499903E+0 5.499346E+0 3.030303E-8 4.999738E+0 4.499903E+0 5.499346E+0 3.131313E-8 4.999738E+0 4.499903E+0 5.499346E+0 3.232323E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.333333E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.434343E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.535354E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.636364E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.737374E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.838384E-8 4.999738E+0 4.499904E+0 5.499346E+0 3.939394E-8 4.999738E+0 4.499904E+0 5.499346E+0 4.040404E-8 4.999738E+0 4.499904E+0 5.499346E+0 4.141414E-8 4.999738E+0 4.499904E+0 5.499346E+0 4.242424E-8 4.999738E+0 4.499904E+0 5.499346E+0 4.343434E-8 4.999738E+0 4.499904E+0 5.499346E+0 4.444444E-8 4.999738E+0 4.499905E+0 5.499346E+0 4.545455E-8 4.999738E+0 4.499905E+0 5.499346E+0 4.646465E-8 4.999738E+0 4.499905E+0 5.499346E+0 4.747475E-8 4.999738E+0 4.499905E+0 5.499346E+0 4.848485E-8 4.999738E+0 4.499905E+0 5.499346E+0 4.949495E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.050505E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.151515E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.252525E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.353535E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.454545E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.555556E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.656566E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.757576E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.858586E-8 4.999738E+0 4.499905E+0 5.499346E+0 5.959596E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.060606E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.161616E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.262626E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.363636E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.464646E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.565657E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.666667E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.767677E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.868687E-8 4.999738E+0 4.499905E+0 5.499346E+0 6.969697E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.070707E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.171717E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.272727E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.373737E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.474747E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.575758E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.676768E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.777778E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.878788E-8 4.999738E+0 4.499905E+0 5.499346E+0 7.979798E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.080808E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.181818E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.282828E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.383838E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.484848E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.585859E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.686869E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.787879E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.888889E-8 4.999738E+0 4.499905E+0 5.499346E+0 8.989899E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.090909E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.191919E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.292929E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.393939E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.494949E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.595960E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.696970E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.797980E-8 4.999738E+0 4.499905E+0 5.499346E+0 9.898990E-8 4.999738E+0 4.499905E+0 5.499346E+0 1.000000E-7 4.999738E+0 4.499905E+0 5.499346E+0 | [Ramp] R_load=50 dV/dt_r 8.784E-1/7.159E-10 5.543E-1/8.070E-10 1.302E+0/7.313E-10 dV/dt_f 8.464E-1/1.535E-9 5.823E-1/1.852E-9 1.165E+0/1.313E-9 | |[End Sxx_Output | |====================================================================== | [Model] STxx_Input Model_type Input Polarity Inverting Vinh=2 Vinl=0.8 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.600000E+0 -2.418718E+0 -2.384753E+0 -2.457821E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319487E-5 -4.939675E-5 -8.318570E-5 -4.000000E-1 -8.491571E-6 -9.915119E-6 -5.195835E-6 -3.000000E-1 -5.176976E-7 -1.035755E-6 -1.489700E-7 -2.000000E-1 -2.071537E-8 -7.064226E-8 -2.405388E-9 -1.000000E-1 -6.590925E-10 -3.690649E-9 -9.507334E-11 1.000000E-1 -4.189332E-11 1.082573E-10 -6.198209E-11 2.000000E-1 -3.706896E-11 1.230520E-10 -5.816658E-11 3.000000E-1 -3.275869E-11 1.314349E-10 -5.435830E-11 4.000000E-1 -2.854017E-11 1.387475E-10 -5.055112E-11 5.000000E-1 -2.435563E-11 1.457001E-10 -4.674461E-11 6.000000E-1 -2.018652E-11 1.524636E-10 -4.293832E-11 7.000000E-1 -1.602518E-11 1.591238E-10 -3.913181E-11 8.000000E-1 -1.186762E-11 1.657376E-10 -3.532485E-11 9.000000E-1 -7.711831E-12 1.723017E-10 -3.151746E-11 1.000000E+0 -3.556710E-12 1.788618E-10 -2.770983E-11 1.100000E+0 5.986322E-13 1.854148E-10 -2.390132E-11 1.200000E+0 4.755751E-12 1.919340E-10 -2.009326E-11 1.300000E+0 8.913759E-12 1.984772E-10 -1.628431E-11 1.400000E+0 1.307443E-11 2.049934E-10 -1.247535E-11 1.500000E+0 1.723599E-11 2.115343E-10 -8.661072E-12 1.600000E+0 2.139711E-11 2.180753E-10 -4.851231E-12 1.700000E+0 2.556044E-11 2.246265E-10 -1.050271E-12 1.800000E+0 2.972556E-11 2.311986E-10 2.756906E-12 1.900000E+0 3.389378E-11 2.377445E-10 6.562750E-12 2.000000E+0 3.806377E-11 2.443255E-10 1.036860E-11 2.100000E+0 4.223555E-11 2.509486E-10 1.417444E-11 2.200000E+0 4.641176E-11 2.575620E-10 1.798206E-11 2.300000E+0 5.058976E-11 2.641665E-10 2.178879E-11 2.400000E+0 5.477130E-11 2.707665E-10 2.559553E-11 2.500000E+0 5.895551E-11 2.774341E-10 2.940315E-11 2.600000E+0 6.314327E-11 2.841043E-10 3.320988E-11 2.700000E+0 6.733458E-11 2.907852E-10 3.701750E-11 2.800000E+0 7.153122E-11 2.975584E-10 4.082512E-11 2.900000E+0 7.573320E-11 3.043565E-10 4.463097E-11 3.000000E+0 7.993961E-11 3.110996E-10 4.844036E-11 3.100000E+0 8.415579E-11 3.179670E-10 5.224887E-11 3.200000E+0 8.837731E-11 3.248806E-10 5.605560E-11 3.300000E+0 9.260859E-11 3.319478E-10 5.986322E-11 3.400000E+0 9.685142E-11 3.389937E-10 6.367262E-11 3.500000E+0 1.011040E-10 3.461231E-10 6.748202E-11 3.600000E+0 1.053691E-10 3.534515E-10 7.129053E-11 3.700000E+0 1.096518E-10 3.607932E-10 7.510259E-11 3.800000E+0 1.139497E-10 3.683729E-10 7.891465E-11 3.900000E+0 1.182698E-10 3.761071E-10 8.271783E-11 4.000000E+0 1.226077E-10 3.838991E-10 8.653345E-11 4.100000E+0 1.269740E-10 3.919976E-10 9.034373E-11 4.200000E+0 1.313651E-10 4.002789E-10 9.415757E-11 4.300000E+0 1.357829E-10 4.088303E-10 9.796786E-11 4.400000E+0 1.402345E-10 4.178933E-10 1.017853E-10 4.500000E+0 1.447233E-10 4.296332E-10 1.055991E-10 4.600000E+0 1.492495E-10 5.015632E-10 1.094165E-10 4.700000E+0 1.538165E-10 1.945887E-9 1.132303E-10 4.800000E+0 1.584333E-10 3.489187E-8 1.170513E-10 4.900000E+0 1.630927E-10 7.910288E-7 1.208669E-10 5.000000E+0 1.677378E-10 1.814041E-5 1.246878E-10 | [POWER Clamp] 0.0 1.677378E-10 4.296332E-10 1.438121E-10 -10.000000E-2 1.725500E-10 5.015632E-10 1.476454E-10 -2.000000E-1 1.790603E-10 1.945887E-9 1.514682E-10 -3.000000E-1 2.517133E-10 3.489187E-8 1.553655E-10 -4.000000E-1 3.185894E-9 7.910289E-7 1.595595E-10 -5.000000E-1 1.295341E-7 1.813326E-5 2.092406E-10 -6.000000E-1 5.576236E-6 4.113086E-4 5.862489E-9 -7.000000E-1 2.384688E-4 7.529231E-3 7.017237E-7 -8.000000E-1 7.712749E-3 4.801680E-2 8.607907E-5 -9.000000E-1 5.509682E-2 1.184755E-1 7.423387E-3 -1.000000E+0 1.312754E-1 2.007968E-1 6.259521E-2 -1.100000E+0 2.170634E-1 2.883563E-1 1.443696E-1 -1.200000E+0 3.069690E-1 3.787401E-1 2.335874E-1 -1.300000E+0 3.990926E-1 4.708640E-1 3.258250E-1 -1.400000E+0 4.925885E-1 5.641598E-1 4.196858E-1 -1.500000E+0 5.870126E-1 6.582954E-1 5.145673E-1 -1.600000E+0 6.821042E-1 7.530613E-1 6.101422E-1 -1.700000E+0 7.777010E-1 8.483175E-1 7.062184E-1 -1.800000E+0 8.736899E-1 9.439660E-1 8.026734E-1 -1.900000E+0 9.699936E-1 1.039865E+0 8.994250E-1 -2.000000E+0 1.066478E+0 1.135903E+0 9.964116E-1 -2.100000E+0 1.163082E+0 1.232071E+0 1.093528E+0 -2.200000E+0 1.259797E+0 1.328363E+0 1.190743E+0 -2.300000E+0 1.356616E+0 1.424770E+0 1.288050E+0 -2.400000E+0 1.453532E+0 1.521283E+0 1.385440E+0 -2.500000E+0 1.550523E+0 1.617835E+0 1.482908E+0 -2.600000E+0 1.647525E+0 1.714389E+0 1.580410E+0 -2.700000E+0 1.744530E+0 1.810945E+0 1.677917E+0 -2.800000E+0 1.841538E+0 1.907503E+0 1.775428E+0 -2.900000E+0 1.938547E+0 2.004062E+0 1.872942E+0 -3.000000E+0 2.035558E+0 2.100620E+0 1.970460E+0 -3.100000E+0 2.132569E+0 2.197178E+0 2.067979E+0 -3.200000E+0 2.229577E+0 2.293734E+0 2.165499E+0 -3.300000E+0 2.326584E+0 2.390291E+0 2.263013E+0 -3.400000E+0 2.423592E+0 2.486849E+0 2.360527E+0 -3.500000E+0 2.520602E+0 2.583407E+0 2.458046E+0 -3.600000E+0 2.617614E+0 2.679967E+0 2.555567E+0 -3.700000E+0 2.714626E+0 2.776527E+0 2.653089E+0 -3.800000E+0 2.811639E+0 2.873087E+0 2.750613E+0 -3.900000E+0 2.908653E+0 2.969649E+0 2.848138E+0 -4.000000E+0 3.005668E+0 3.066211E+0 2.945664E+0 -4.100000E+0 3.102683E+0 3.162774E+0 3.043192E+0 -4.200000E+0 3.199700E+0 3.259338E+0 3.140720E+0 -4.300000E+0 3.296718E+0 3.355902E+0 3.238250E+0 -4.400000E+0 3.393736E+0 3.452467E+0 3.335780E+0 -4.500000E+0 3.490755E+0 3.549032E+0 3.433312E+0 -4.600000E+0 3.587775E+0 3.645599E+0 3.530844E+0 -4.700000E+0 3.684795E+0 3.742165E+0 3.628378E+0 -4.800000E+0 3.781817E+0 3.838733E+0 3.725912E+0 -4.900000E+0 3.878839E+0 3.935300E+0 3.823447E+0 -5.000000E+0 3.975861E+0 4.031869E+0 3.920982E+0 | |[End STxx_Input | |====================================================================== [End]