|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP08 | TinyLogic(tm) ULP 2-Input AND Gate | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp08p5x_230.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i_a 32m 1.01n 0.13p 2 b data_i_b 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i_a Model_type Input Vinh=1.6 Vinl=0.7 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.097214E-1 -1.117883E-1 -2.156664E-1 -2.400000E+0 -1.017117E-1 -1.046785E-1 -2.010616E-1 -2.300000E+0 -9.437804E-2 -9.779785E-2 -1.872229E-1 -2.200000E+0 -8.766948E-2 -9.119578E-2 -1.740305E-1 -2.100000E+0 -8.122978E-2 -8.483999E-2 -1.616178E-1 -2.000000E+0 -7.509042E-2 -7.883097E-2 -1.498487E-1 -1.900000E+0 -6.929081E-2 -7.294924E-2 -1.386788E-1 -1.800000E+0 -6.376406E-2 -6.719667E-2 -1.280617E-1 -1.700000E+0 -5.847911E-2 -6.165247E-2 -1.179626E-1 -1.600000E+0 -5.340541E-2 -5.616596E-2 -1.082364E-1 -1.500000E+0 -4.854318E-2 -5.075638E-2 -9.899388E-2 -1.400000E+0 -4.379354E-2 -4.540927E-2 -9.010144E-2 -1.300000E+0 -3.915943E-2 -4.011428E-2 -8.140756E-2 -1.200000E+0 -3.460573E-2 -3.486460E-2 -7.300317E-2 -1.100000E+0 -3.009146E-2 -2.965775E-2 -6.460317E-2 -1.000000E+0 -2.556309E-2 -2.449776E-2 -5.614022E-2 -9.000000E-1 -2.093955E-2 -1.939975E-2 -4.723787E-2 -8.000000E-1 -1.607726E-2 -1.439948E-2 -3.689406E-2 -7.000000E-1 -1.072124E-2 -9.574571E-3 -2.430122E-2 -6.000000E-1 -4.942226E-3 -5.091195E-3 -1.206397E-2 -5.000000E-1 -1.021776E-3 -1.222843E-3 -3.158976E-3 -4.000000E-1 -8.626650E-5 -7.684540E-5 -2.182280E-4 -3.000000E-1 -4.373729E-6 -4.789689E-6 -5.158519E-6 -2.000000E-1 -1.526967E-7 -2.661105E-7 -6.774870E-8 -1.000000E-1 -4.071257E-9 -1.259278E-8 -6.391638E-10 0.0 -6.185658E-11 -2.835310E-10 -3.567742E-12 1.000000E-1 2.534714E-11 2.244539E-10 1.042472E-12 2.000000E-1 2.873007E-11 2.502301E-10 1.152078E-12 3.000000E-1 3.000028E-11 2.565818E-10 1.205425E-12 4.000000E-1 3.113110E-11 2.617244E-10 1.254885E-12 5.000000E-1 3.224832E-11 2.667119E-10 1.305178E-12 6.000000E-1 3.337752E-11 2.717125E-10 1.356693E-12 7.000000E-1 3.452805E-11 2.767738E-10 1.409983E-12 8.000000E-1 3.570566E-11 2.819185E-10 1.465272E-12 9.000000E-1 3.690892E-11 2.871554E-10 1.523448E-12 1.000000E+0 3.814193E-11 2.924931E-10 1.582734E-12 1.100000E+0 3.940470E-11 2.979346E-10 1.647349E-12 1.200000E+0 4.070033E-11 3.034868E-10 1.710854E-12 1.300000E+0 4.202816E-11 3.091492E-10 1.778133E-12 1.400000E+0 4.338840E-11 3.149265E-10 1.849187E-12 1.500000E+0 4.478529E-11 3.208214E-10 1.922018E-12 1.600000E+0 4.621548E-11 3.268412E-10 1.996625E-12 1.700000E+0 4.768763E-11 3.329923E-10 2.077005E-12 1.800000E+0 4.919975E-11 3.392895E-10 2.161382E-12 1.900000E+0 5.075940E-11 3.457465E-10 2.248868E-12 2.000000E+0 5.237277E-11 3.523897E-10 2.338130E-12 2.100000E+0 5.405010E-11 3.592491E-10 2.431833E-12 2.200000E+0 5.580159E-11 3.663740E-10 2.535305E-12 2.300000E+0 5.764278E-11 3.738116E-10 2.644107E-12 2.400000E+0 5.959233E-11 3.816405E-10 2.762235E-12 2.500000E+0 6.166934E-11 3.899325E-10 2.887468E-12 | [POWER Clamp] 0.0 6.166934E-11 3.738116E-10 3.177014E-12 -1.000000E-1 6.390532E-11 3.816396E-10 3.347100E-12 -2.000000E-1 6.632650E-11 3.899316E-10 3.536282E-12 -3.000000E-1 6.897016E-11 3.987952E-10 3.742340E-12 -4.000000E-1 7.187673E-11 4.083360E-10 3.980372E-12 -5.000000E-1 7.509193E-11 4.186931E-10 4.244605E-12 -6.000000E-1 7.865797E-11 4.300134E-10 4.551026E-12 -7.000000E-1 8.264323E-11 4.424643E-10 4.890310E-12 -8.000000E-1 8.709744E-11 4.562368E-10 5.279332E-12 -9.000000E-1 9.208989E-11 4.715224E-10 5.718981E-12 -1.000000E+0 9.768630E-11 4.885452E-10 6.211920E-12 -1.100000E+0 1.039710E-10 5.075505E-10 6.772360E-12 -1.200000E+0 1.110161E-10 5.287886E-10 7.403855E-12 -1.300000E+0 1.189120E-10 5.525234E-10 8.115286E-12 -1.400000E+0 1.277476E-10 5.790586E-10 8.916423E-12 -1.500000E+0 1.376179E-10 6.086980E-10 9.814371E-12 -1.600000E+0 1.486225E-10 6.417560E-10 1.081801E-11 -1.700000E+0 1.608820E-10 6.785781E-10 1.193445E-11 -1.800000E+0 1.744924E-10 7.195071E-10 1.318146E-11 -1.900000E+0 1.895755E-10 7.649286E-10 1.456879E-11 -2.000000E+0 2.062555E-10 8.152137E-10 1.610356E-11 -2.100000E+0 2.246532E-10 8.707666E-10 1.780798E-11 -2.200000E+0 2.449170E-10 9.320047E-10 1.967671E-11 -2.300000E+0 2.671721E-10 9.993508E-10 2.174172E-11 -2.400000E+0 2.915686E-10 1.073252E-9 2.400835E-11 -2.500000E+0 3.182521E-10 1.154168E-9 2.649880E-11 | |[End data_i_a | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=1.25 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.629840E-1 3.138421E-2 2.109396E-1 -2.400000E+0 1.552811E-1 2.915241E-2 2.016012E-1 -2.300000E+0 1.475116E-1 2.698485E-2 1.921089E-1 -2.200000E+0 1.396742E-1 2.489444E-2 1.824598E-1 -2.100000E+0 1.317816E-1 2.289990E-2 1.726634E-1 -2.000000E+0 1.238481E-1 2.103583E-2 1.627480E-1 -1.900000E+0 1.158898E-1 1.939690E-2 1.527230E-1 -1.800000E+0 1.079200E-1 1.879245E-2 1.426207E-1 -1.700000E+0 9.997058E-2 2.714335E-2 1.324565E-1 -1.600000E+0 9.205984E-2 3.857514E-2 1.222775E-1 -1.500000E+0 8.421239E-2 4.598878E-2 1.121063E-1 -1.400000E+0 7.646142E-2 4.780166E-2 1.019938E-1 -1.300000E+0 6.884382E-2 4.616809E-2 9.199062E-2 -1.200000E+0 6.140344E-2 4.287124E-2 8.216258E-2 -1.100000E+0 5.419297E-2 3.898905E-2 7.255508E-2 -1.000000E+0 4.727665E-2 3.496819E-2 6.333149E-2 -9.000000E-1 4.073975E-2 3.094555E-2 5.464441E-2 -8.000000E-1 3.470079E-2 2.695504E-2 4.659592E-2 -7.000000E-1 2.931793E-2 2.300270E-2 3.947820E-2 -6.000000E-1 2.463195E-2 1.908813E-2 3.338979E-2 -5.000000E-1 2.035887E-2 1.528157E-2 2.781257E-2 -4.000000E-1 1.620343E-2 1.188497E-2 2.228088E-2 -3.000000E-1 1.207791E-2 8.774800E-3 1.671384E-2 -2.000000E-1 7.985375E-3 5.754890E-3 1.112491E-2 -1.000000E-1 3.949402E-3 2.822056E-3 5.541963E-3 0.0 1.064517E-10 5.746195E-10 1.127809E-11 1.000000E-1 -3.788812E-3 -2.671839E-3 -5.377787E-3 2.000000E-1 -7.365257E-3 -5.172412E-3 -1.049380E-2 3.000000E-1 -1.072790E-2 -7.501011E-3 -1.534522E-2 4.000000E-1 -1.387533E-2 -9.656938E-3 -1.992923E-2 5.000000E-1 -1.680611E-2 -1.163951E-2 -2.424300E-2 6.000000E-1 -1.951883E-2 -1.344805E-2 -2.828367E-2 7.000000E-1 -2.201212E-2 -1.508194E-2 -3.204837E-2 8.000000E-1 -2.428461E-2 -1.654062E-2 -3.553423E-2 9.000000E-1 -2.633506E-2 -1.782371E-2 -3.873837E-2 1.000000E+0 -2.816240E-2 -1.893120E-2 -4.165792E-2 1.100000E+0 -2.976600E-2 -1.986413E-2 -4.429002E-2 1.200000E+0 -3.114642E-2 -2.062647E-2 -4.663186E-2 1.300000E+0 -3.230752E-2 -2.123042E-2 -4.868079E-2 1.400000E+0 -3.326213E-2 -2.170473E-2 -5.043521E-2 1.500000E+0 -3.404009E-2 -2.209047E-2 -5.189950E-2 1.600000E+0 -3.468425E-2 -2.242041E-2 -5.309716E-2 1.700000E+0 -3.523260E-2 -2.271258E-2 -5.407662E-2 1.800000E+0 -3.571108E-2 -2.297669E-2 -5.489276E-2 1.900000E+0 -3.613674E-2 -2.321871E-2 -5.559002E-2 2.000000E+0 -3.652133E-2 -2.344278E-2 -5.620009E-2 2.100000E+0 -3.687330E-2 -2.365198E-2 -5.674495E-2 2.200000E+0 -3.719889E-2 -2.384867E-2 -5.723998E-2 2.300000E+0 -3.750286E-2 -2.403473E-2 -5.769621E-2 2.400000E+0 -3.778888E-2 -2.421169E-2 -5.812167E-2 2.500000E+0 -3.805985E-2 -2.438097E-2 -5.852238E-2 2.600000E+0 -3.831809E-2 -2.454680E-2 -5.890290E-2 2.700000E+0 -3.856553E-2 -2.476927E-2 -5.926675E-2 2.800000E+0 -3.880589E-2 -2.619631E-2 -5.961670E-2 2.900000E+0 -3.908374E-2 -3.086120E-2 -5.995499E-2 3.000000E+0 -3.992173E-2 -3.661501E-2 -6.028579E-2 3.100000E+0 -4.311049E-2 -4.327794E-2 -6.071751E-2 3.200000E+0 -4.847716E-2 -5.050976E-2 -6.291336E-2 3.300000E+0 -5.446505E-2 -5.812106E-2 -6.986334E-2 3.400000E+0 -6.072504E-2 -6.601935E-2 -7.994539E-2 3.500000E+0 -6.722806E-2 -7.414763E-2 -9.101691E-2 3.600000E+0 -7.394247E-2 -8.246223E-2 -1.014997E-1 3.700000E+0 -8.082679E-2 -9.092679E-2 -1.115626E-1 3.800000E+0 -8.783955E-2 -9.951046E-2 -1.215285E-1 3.900000E+0 -9.494374E-2 -1.081874E-1 -1.314669E-1 4.000000E+0 -1.020967E-1 -1.169369E-1 -1.413454E-1 4.100000E+0 -1.092935E-1 -1.257440E-1 -1.512067E-1 4.200000E+0 -1.165026E-1 -1.345867E-1 -1.609943E-1 4.300000E+0 -1.237059E-1 -1.435053E-1 -1.707105E-1 4.400000E+0 -1.308900E-1 -1.524562E-1 -1.803546E-1 4.500000E+0 -1.380621E-1 -1.614413E-1 -1.899068E-1 4.600000E+0 -1.452006E-1 -1.704874E-1 -1.993880E-1 4.700000E+0 -1.522972E-1 -1.795191E-1 -2.087831E-1 4.800000E+0 -1.593767E-1 -1.885695E-1 -2.180827E-1 4.900000E+0 -1.663892E-1 -1.975997E-1 -2.272384E-1 5.000000E+0 -1.734122E-1 -2.066124E-1 -2.363120E-1 | [Pulldown] -2.500000E+0 -1.549426E-1 -1.800342E-1 -2.188292E-1 -2.400000E+0 -1.481921E-1 -1.711310E-1 -2.103726E-1 -2.300000E+0 -1.413959E-1 -1.622071E-1 -2.017614E-1 -2.200000E+0 -1.344901E-1 -1.532212E-1 -1.929733E-1 -2.100000E+0 -1.274851E-1 -1.442482E-1 -1.839994E-1 -2.000000E+0 -1.203569E-1 -1.352492E-1 -1.747753E-1 -1.900000E+0 -1.131129E-1 -1.262252E-1 -1.653327E-1 -1.800000E+0 -1.057724E-1 -1.172215E-1 -1.556881E-1 -1.700000E+0 -9.833768E-2 -1.081991E-1 -1.458636E-1 -1.600000E+0 -9.082658E-2 -9.918003E-2 -1.358543E-1 -1.500000E+0 -8.325860E-2 -9.017796E-2 -1.256906E-1 -1.400000E+0 -7.566392E-2 -8.121131E-2 -1.153757E-1 -1.300000E+0 -6.804390E-2 -7.230261E-2 -1.049075E-1 -1.200000E+0 -6.043556E-2 -6.347852E-2 -9.433700E-2 -1.100000E+0 -5.286815E-2 -5.477052E-2 -8.361533E-2 -1.000000E+0 -4.537301E-2 -4.621657E-2 -7.276289E-2 -9.000000E-1 -3.797881E-2 -3.786659E-2 -6.169366E-2 -8.000000E-1 -3.070065E-2 -2.980118E-2 -5.006007E-2 -7.000000E-1 -2.354218E-2 -2.218298E-2 -3.765730E-2 -6.000000E-1 -1.679835E-2 -1.530425E-2 -2.600222E-2 -5.000000E-1 -1.194000E-2 -9.395835E-3 -1.710659E-2 -4.000000E-1 -9.193522E-3 -6.612695E-3 -1.249254E-2 -3.000000E-1 -6.923661E-3 -4.923134E-3 -9.423355E-3 -2.000000E-1 -4.652600E-3 -3.281019E-3 -6.368794E-3 -1.000000E-1 -2.343859E-3 -1.638186E-3 -3.229075E-3 0.0 -5.695969E-11 -4.962099E-10 -1.949861E-12 1.000000E-1 2.276289E-3 1.567243E-3 3.174932E-3 2.000000E-1 4.387218E-3 3.005186E-3 6.150937E-3 3.000000E-1 6.334623E-3 4.315977E-3 8.928273E-3 4.000000E-1 8.120469E-3 5.501800E-3 1.150744E-2 5.000000E-1 9.746820E-3 6.564860E-3 1.388913E-2 6.000000E-1 1.121578E-2 7.507366E-3 1.607409E-2 7.000000E-1 1.252939E-2 8.331478E-3 1.806291E-2 8.000000E-1 1.368936E-2 9.039197E-3 1.985542E-2 9.000000E-1 1.469638E-2 9.632073E-3 2.144929E-2 1.000000E+0 1.554834E-2 1.011045E-2 2.283632E-2 1.100000E+0 1.623621E-2 1.047264E-2 2.399361E-2 1.200000E+0 1.674285E-2 1.072062E-2 2.487511E-2 1.300000E+0 1.707097E-2 1.087643E-2 2.545285E-2 1.400000E+0 1.727026E-2 1.097511E-2 2.579262E-2 1.500000E+0 1.739672E-2 1.104230E-2 2.599688E-2 1.600000E+0 1.748405E-2 1.109177E-2 2.613123E-2 1.700000E+0 1.754931E-2 1.113065E-2 2.622802E-2 1.800000E+0 1.760125E-2 1.116278E-2 2.630309E-2 1.900000E+0 1.764464E-2 1.119038E-2 2.636468E-2 2.000000E+0 1.768225E-2 1.121481E-2 2.641742E-2 2.100000E+0 1.771579E-2 1.123693E-2 2.646405E-2 2.200000E+0 1.774636E-2 1.125732E-2 2.650631E-2 2.300000E+0 1.777469E-2 1.127638E-2 2.654533E-2 2.400000E+0 1.780131E-2 1.129442E-2 2.658191E-2 2.500000E+0 1.782661E-2 1.131172E-2 2.661662E-2 2.600000E+0 1.785089E-2 1.132985E-2 2.664992E-2 2.700000E+0 1.787446E-2 1.137681E-2 2.668225E-2 2.800000E+0 1.789779E-2 1.169370E-2 2.671416E-2 2.900000E+0 1.792332E-2 1.243019E-2 2.674636E-2 3.000000E+0 1.797630E-2 1.326566E-2 2.677994E-2 3.100000E+0 1.820556E-2 1.413601E-2 2.681712E-2 3.200000E+0 1.906296E-2 1.505280E-2 2.687398E-2 3.300000E+0 2.097550E-2 1.602823E-2 2.709741E-2 3.400000E+0 2.386173E-2 1.707519E-2 2.818339E-2 3.500000E+0 2.762554E-2 1.820577E-2 3.089713E-2 3.600000E+0 3.199282E-2 1.943071E-2 3.511422E-2 3.700000E+0 3.689216E-2 2.076065E-2 4.042491E-2 3.800000E+0 4.224303E-2 2.220626E-2 4.671000E-2 3.900000E+0 4.798069E-2 2.377457E-2 5.376921E-2 4.000000E+0 5.405283E-2 2.546692E-2 6.136499E-2 4.100000E+0 6.041682E-2 2.728102E-2 6.945422E-2 4.200000E+0 6.703463E-2 2.921349E-2 7.795562E-2 4.300000E+0 7.388153E-2 3.126099E-2 8.681057E-2 4.400000E+0 8.094280E-2 3.342049E-2 9.595573E-2 4.500000E+0 8.817785E-2 3.568918E-2 1.053767E-1 4.600000E+0 9.557776E-2 3.806438E-2 1.150101E-1 4.700000E+0 1.031276E-1 4.054329E-2 1.248493E-1 4.800000E+0 1.108146E-1 4.312287E-2 1.348527E-1 4.900000E+0 1.186276E-1 4.579954E-2 1.450208E-1 5.000000E+0 1.265840E-1 4.856894E-2 1.553401E-1 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.699938E+0 2.121212E-9 2.499791E+0 2.299999E+0 2.699907E+0 2.424242E-9 2.498704E+0 2.299978E+0 2.714093E+0 2.727273E-9 2.505623E+0 2.298850E+0 2.657658E+0 3.030303E-9 2.524737E+0 2.299033E+0 2.334296E+0 3.333333E-9 2.518033E+0 2.303209E+0 2.011070E+0 3.636364E-9 2.435915E+0 2.313073E+0 1.761811E+0 3.939394E-9 2.304789E+0 2.321323E+0 1.602469E+0 4.242424E-9 2.166987E+0 2.319171E+0 1.516285E+0 4.545455E-9 2.046087E+0 2.306549E+0 1.468850E+0 4.848485E-9 1.947789E+0 2.279144E+0 1.443263E+0 5.151515E-9 1.870462E+0 2.239706E+0 1.428825E+0 5.454545E-9 1.810820E+0 2.194775E+0 1.420642E+0 5.757576E-9 1.765347E+0 2.148885E+0 1.415925E+0 6.060606E-9 1.730818E+0 2.104293E+0 1.413183E+0 6.363636E-9 1.705213E+0 2.062539E+0 1.411597E+0 6.666667E-9 1.685990E+0 2.024055E+0 1.410660E+0 6.969697E-9 1.671668E+0 1.989298E+0 1.410118E+0 7.272727E-9 1.660709E+0 1.958017E+0 1.409791E+0 7.575758E-9 1.652468E+0 1.930400E+0 1.409601E+0 7.878788E-9 1.646081E+0 1.905863E+0 1.409483E+0 8.181818E-9 1.641263E+0 1.884484E+0 1.409412E+0 8.484848E-9 1.637498E+0 1.865605E+0 1.409366E+0 8.787879E-9 1.634658E+0 1.849297E+0 1.409337E+0 9.090909E-9 1.632425E+0 1.834935E+0 1.409316E+0 9.393939E-9 1.630743E+0 1.822604E+0 1.409302E+0 9.696970E-9 1.629413E+0 1.811755E+0 1.409291E+0 10.000000E-9 1.628414E+0 1.802482E+0 1.409282E+0 1.030303E-8 1.627621E+0 1.794329E+0 1.409275E+0 1.060606E-8 1.627025E+0 1.787374E+0 1.409269E+0 1.090909E-8 1.626553E+0 1.781270E+0 1.409263E+0 1.121212E-8 1.626196E+0 1.776060E+0 1.409259E+0 1.151515E-8 1.625914E+0 1.771499E+0 1.409254E+0 1.181818E-8 1.625700E+0 1.767601E+0 1.409251E+0 1.212121E-8 1.625530E+0 1.764198E+0 1.409247E+0 1.242424E-8 1.625402E+0 1.761285E+0 1.409244E+0 1.272727E-8 1.625300E+0 1.758747E+0 1.409241E+0 1.303030E-8 1.625222E+0 1.756572E+0 1.409239E+0 1.333333E-8 1.625161E+0 1.754681E+0 1.409236E+0 1.363636E-8 1.625114E+0 1.753057E+0 1.409234E+0 1.393939E-8 1.625076E+0 1.751649E+0 1.409232E+0 1.424242E-8 1.625047E+0 1.750437E+0 1.409230E+0 1.454545E-8 1.625025E+0 1.749388E+0 1.409228E+0 1.484848E-8 1.625007E+0 1.748484E+0 1.409227E+0 1.515152E-8 1.624992E+0 1.747703E+0 1.409226E+0 1.545455E-8 1.624981E+0 1.747029E+0 1.409224E+0 1.575758E-8 1.624972E+0 1.746447E+0 1.409223E+0 1.606061E-8 1.624965E+0 1.745944E+0 1.409222E+0 1.636364E-8 1.624959E+0 1.745511E+0 1.409221E+0 1.666667E-8 1.624954E+0 1.745136E+0 1.409220E+0 1.696970E-8 1.624950E+0 1.744814E+0 1.409220E+0 1.727273E-8 1.624946E+0 1.744534E+0 1.409219E+0 1.757576E-8 1.624943E+0 1.744294E+0 1.409218E+0 1.787879E-8 1.624941E+0 1.744085E+0 1.409218E+0 1.818182E-8 1.624939E+0 1.743907E+0 1.409217E+0 1.848485E-8 1.624937E+0 1.743751E+0 1.409217E+0 1.878788E-8 1.624935E+0 1.743618E+0 1.409216E+0 1.909091E-8 1.624933E+0 1.743501E+0 1.409216E+0 1.939394E-8 1.624932E+0 1.743402E+0 1.409215E+0 1.969697E-8 1.624931E+0 1.743315E+0 1.409215E+0 2.000000E-8 1.624929E+0 1.743242E+0 1.409215E+0 2.030303E-8 1.624928E+0 1.743177E+0 1.409214E+0 2.060606E-8 1.624927E+0 1.743122E+0 1.409214E+0 2.090909E-8 1.624926E+0 1.743073E+0 1.409214E+0 2.121212E-8 1.624925E+0 1.743032E+0 1.409213E+0 2.151515E-8 1.624925E+0 1.742996E+0 1.409213E+0 2.181818E-8 1.624924E+0 1.742965E+0 1.409213E+0 2.212121E-8 1.624923E+0 1.742938E+0 1.409213E+0 2.242424E-8 1.624922E+0 1.742915E+0 1.409213E+0 2.272727E-8 1.624922E+0 1.742895E+0 1.409213E+0 2.303030E-8 1.624921E+0 1.742877E+0 1.409213E+0 2.333333E-8 1.624920E+0 1.742862E+0 1.409212E+0 2.363636E-8 1.624920E+0 1.742849E+0 1.409212E+0 2.393939E-8 1.624919E+0 1.742838E+0 1.409212E+0 2.424242E-8 1.624918E+0 1.742828E+0 1.409212E+0 2.454545E-8 1.624918E+0 1.742820E+0 1.409212E+0 2.484848E-8 1.624917E+0 1.742812E+0 1.409212E+0 2.515152E-8 1.624917E+0 1.742806E+0 1.409212E+0 2.545455E-8 1.624916E+0 1.742800E+0 1.409212E+0 2.575758E-8 1.624916E+0 1.742795E+0 1.409212E+0 2.606061E-8 1.624915E+0 1.742791E+0 1.409212E+0 2.636364E-8 1.624915E+0 1.742787E+0 1.409212E+0 2.666667E-8 1.624914E+0 1.742784E+0 1.409212E+0 2.696970E-8 1.624914E+0 1.742781E+0 1.409212E+0 2.727273E-8 1.624914E+0 1.742779E+0 1.409212E+0 2.757576E-8 1.624913E+0 1.742777E+0 1.409212E+0 2.787879E-8 1.624913E+0 1.742775E+0 1.409212E+0 2.818182E-8 1.624913E+0 1.742773E+0 1.409212E+0 2.848485E-8 1.624912E+0 1.742771E+0 1.409212E+0 2.878788E-8 1.624912E+0 1.742770E+0 1.409212E+0 2.909091E-8 1.624912E+0 1.742769E+0 1.409212E+0 2.939394E-8 1.624911E+0 1.742768E+0 1.409212E+0 2.969697E-8 1.624911E+0 1.742767E+0 1.409211E+0 3.000000E-8 1.624911E+0 1.742766E+0 1.409211E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 2.016655E+0 1.738563E+0 2.298902E+0 3.030303E-10 2.016655E+0 1.738563E+0 2.298902E+0 6.060606E-10 2.016655E+0 1.738563E+0 2.298902E+0 9.090909E-10 2.016655E+0 1.738563E+0 2.298902E+0 1.212121E-9 2.016655E+0 1.738563E+0 2.298902E+0 1.515152E-9 2.016655E+0 1.738563E+0 2.298902E+0 1.818182E-9 2.016655E+0 1.738563E+0 2.298919E+0 2.121212E-9 2.016789E+0 1.738564E+0 2.285302E+0 2.424242E-9 2.013940E+0 1.738568E+0 1.914070E+0 2.727273E-9 1.868000E+0 1.739420E+0 1.391323E+0 3.030303E-9 1.451411E+0 1.735041E+0 9.558025E-1 3.333333E-9 1.271306E+0 1.652251E+0 7.140636E-1 3.636364E-9 1.149173E+0 1.377279E+0 6.132737E-1 3.939394E-9 1.012731E+0 1.174303E+0 5.779909E-1 4.242424E-9 8.854621E-1 1.122656E+0 5.648573E-1 4.545455E-9 7.918863E-1 1.105935E+0 5.581594E-1 4.848485E-9 7.342436E-1 1.080105E+0 5.545297E-1 5.151515E-9 6.999771E-1 1.042205E+0 5.525036E-1 5.454545E-9 6.784930E-1 9.987526E-1 5.513874E-1 5.757576E-9 6.639349E-1 9.545700E-1 5.507647E-1 6.060606E-9 6.536125E-1 9.128264E-1 5.504136E-1 6.363636E-9 6.461682E-1 8.761277E-1 5.502154E-1 6.666667E-9 6.406418E-1 8.444681E-1 5.500998E-1 6.969697E-9 6.365547E-1 8.182207E-1 5.500327E-1 7.272727E-9 6.334435E-1 7.966506E-1 5.499912E-1 7.575758E-9 6.311131E-1 7.793824E-1 5.499654E-1 7.878788E-9 6.293111E-1 7.652008E-1 5.499478E-1 8.181818E-9 6.279531E-1 7.537038E-1 5.499355E-1 8.484848E-9 6.268917E-1 7.440607E-1 5.499261E-1 8.787879E-9 6.260899E-1 7.361125E-1 5.499187E-1 9.090909E-9 6.254583E-1 7.293336E-1 5.499124E-1 9.393939E-9 6.249811E-1 7.236827E-1 5.499071E-1 9.696970E-9 6.246027E-1 7.188045E-1 5.499023E-1 10.000000E-9 6.243170E-1 7.147072E-1 5.498980E-1 1.030303E-8 6.240895E-1 7.111412E-1 5.498941E-1 1.060606E-8 6.239174E-1 7.081248E-1 5.498907E-1 1.090909E-8 6.237803E-1 7.054886E-1 5.498874E-1 1.121212E-8 6.236759E-1 7.032428E-1 5.498845E-1 1.151515E-8 6.235928E-1 7.012763E-1 5.498818E-1 1.181818E-8 6.235291E-1 6.995913E-1 5.498794E-1 1.212121E-8 6.234785E-1 6.981145E-1 5.498771E-1 1.242424E-8 6.234394E-1 6.968432E-1 5.498751E-1 1.272727E-8 6.234082E-1 6.957285E-1 5.498732E-1 1.303030E-8 6.233839E-1 6.947651E-1 5.498714E-1 1.333333E-8 6.233645E-1 6.939205E-1 5.498698E-1 1.363636E-8 6.233492E-1 6.931880E-1 5.498684E-1 1.393939E-8 6.233369E-1 6.925461E-1 5.498671E-1 1.424242E-8 6.233271E-1 6.919878E-1 5.498659E-1 1.454545E-8 6.233190E-1 6.914989E-1 5.498647E-1 1.484848E-8 6.233125E-1 6.910724E-1 5.498637E-1 1.515152E-8 6.233071E-1 6.906994E-1 5.498628E-1 1.545455E-8 6.233027E-1 6.903732E-1 5.498619E-1 1.575758E-8 6.232989E-1 6.900882E-1 5.498612E-1 1.606061E-8 6.232957E-1 6.898383E-1 5.498605E-1 1.636364E-8 6.232929E-1 6.896203E-1 5.498598E-1 1.666667E-8 6.232905E-1 6.894288E-1 5.498592E-1 1.696970E-8 6.232884E-1 6.892618E-1 5.498587E-1 1.727273E-8 6.232865E-1 6.891148E-1 5.498582E-1 1.757576E-8 6.232848E-1 6.889869E-1 5.498577E-1 1.787879E-8 6.232832E-1 6.888740E-1 5.498573E-1 1.818182E-8 6.232818E-1 6.887759E-1 5.498569E-1 1.848485E-8 6.232805E-1 6.886892E-1 5.498566E-1 1.878788E-8 6.232792E-1 6.886139E-1 5.498563E-1 1.909091E-8 6.232781E-1 6.885472E-1 5.498560E-1 1.939394E-8 6.232770E-1 6.884893E-1 5.498557E-1 1.969697E-8 6.232759E-1 6.884380E-1 5.498555E-1 2.000000E-8 6.232750E-1 6.883935E-1 5.498552E-1 2.030303E-8 6.232740E-1 6.883540E-1 5.498550E-1 2.060606E-8 6.232731E-1 6.883198E-1 5.498548E-1 2.090909E-8 6.232723E-1 6.882893E-1 5.498547E-1 2.121212E-8 6.232715E-1 6.882629E-1 5.498545E-1 2.151515E-8 6.232707E-1 6.882394E-1 5.498544E-1 2.181818E-8 6.232699E-1 6.882190E-1 5.498542E-1 2.212121E-8 6.232692E-1 6.882009E-1 5.498541E-1 2.242424E-8 6.232685E-1 6.881851E-1 5.498540E-1 2.272727E-8 6.232678E-1 6.881711E-1 5.498539E-1 2.303030E-8 6.232672E-1 6.881588E-1 5.498538E-1 2.333333E-8 6.232666E-1 6.881480E-1 5.498538E-1 2.363636E-8 6.232660E-1 6.881385E-1 5.498537E-1 2.393939E-8 6.232654E-1 6.881300E-1 5.498536E-1 2.424242E-8 6.232649E-1 6.881226E-1 5.498535E-1 2.454545E-8 6.232643E-1 6.881160E-1 5.498535E-1 2.484848E-8 6.232638E-1 6.881102E-1 5.498534E-1 2.515152E-8 6.232633E-1 6.881050E-1 5.498534E-1 2.545455E-8 6.232628E-1 6.881005E-1 5.498533E-1 2.575758E-8 6.232624E-1 6.880964E-1 5.498533E-1 2.606061E-8 6.232619E-1 6.880928E-1 5.498533E-1 2.636364E-8 6.232615E-1 6.880896E-1 5.498532E-1 2.666667E-8 6.232611E-1 6.880867E-1 5.498532E-1 2.696970E-8 6.232607E-1 6.880842E-1 5.498532E-1 2.727273E-8 6.232603E-1 6.880819E-1 5.498532E-1 2.757576E-8 6.232600E-1 6.880798E-1 5.498531E-1 2.787879E-8 6.232596E-1 6.880780E-1 5.498531E-1 2.818182E-8 6.232593E-1 6.880763E-1 5.498531E-1 2.848485E-8 6.232589E-1 6.880748E-1 5.498531E-1 2.878788E-8 6.232586E-1 6.880734E-1 5.498530E-1 2.909091E-8 6.232583E-1 6.880722E-1 5.498530E-1 2.939394E-8 6.232580E-1 6.880711E-1 5.498530E-1 2.969697E-8 6.232577E-1 6.880700E-1 5.498530E-1 3.000000E-8 6.232574E-1 6.880690E-1 5.498530E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.449783E+0 1.047959E+0 1.853296E+0 3.030303E-10 1.449783E+0 1.047959E+0 1.853296E+0 6.060606E-10 1.449783E+0 1.047959E+0 1.853296E+0 9.090909E-10 1.449783E+0 1.047959E+0 1.853296E+0 1.212121E-9 1.449783E+0 1.047959E+0 1.853296E+0 1.515152E-9 1.449783E+0 1.047959E+0 1.853296E+0 1.818182E-9 1.449783E+0 1.047959E+0 1.853447E+0 2.121212E-9 1.450547E+0 1.047964E+0 1.813595E+0 2.424242E-9 1.443852E+0 1.048011E+0 9.909082E-1 2.727273E-9 1.071625E+0 1.052633E+0 2.263866E-1 3.030303E-9 3.631508E-1 1.039250E+0 8.646184E-3 3.333333E-9 1.135744E-1 8.180905E-1 3.769910E-3 3.636364E-9 2.742711E-2 3.604997E-1 1.532820E-3 3.939394E-9 3.634995E-3 9.589297E-2 8.129402E-4 4.242424E-9 1.023054E-3 2.684574E-2 5.487744E-4 4.545455E-9 9.961580E-4 1.062573E-2 3.833671E-4 4.848485E-9 9.364873E-4 5.077223E-3 2.776271E-4 5.151515E-9 7.794863E-4 2.620654E-3 2.120506E-4 5.454545E-9 6.260855E-4 1.655452E-3 1.714940E-4 5.757576E-9 5.025403E-4 1.258670E-3 1.450709E-4 6.060606E-9 4.063693E-4 1.046651E-3 1.266471E-4 6.363636E-9 3.325826E-4 8.956568E-4 1.129553E-4 6.666667E-9 2.751533E-4 7.740292E-4 1.020263E-4 6.969697E-9 2.308550E-4 6.736376E-4 9.293950E-5 7.272727E-9 1.958991E-4 5.884943E-4 8.501760E-5 7.575758E-9 1.687286E-4 5.166236E-4 7.801161E-5 7.878788E-9 1.469895E-4 4.545894E-4 7.164956E-5 8.181818E-9 1.299314E-4 4.017205E-4 6.588086E-5 8.484848E-9 1.160618E-4 3.556317E-4 6.056071E-5 8.787879E-9 1.050288E-4 3.161571E-4 5.569905E-5 9.090909E-9 9.588074E-5 2.815043E-4 5.119145E-5 9.393939E-9 8.846499E-5 2.517386E-4 4.706751E-5 9.696970E-9 8.217315E-5 2.254664E-4 4.323704E-5 10.000000E-9 7.695024E-5 2.028595E-4 3.973658E-5 1.030303E-8 7.240943E-5 1.828303E-4 3.648464E-5 1.060606E-8 6.853016E-5 1.655440E-4 3.351513E-5 1.090909E-8 6.507887E-5 1.502036E-4 3.075971E-5 1.121212E-8 6.204087E-5 1.369043E-4 2.824307E-5 1.151515E-8 5.928098E-5 1.250945E-4 2.591200E-5 1.181818E-8 5.678708E-5 1.148100E-4 2.378233E-5 1.212121E-8 5.448034E-5 1.056700E-4 2.181310E-5 1.242424E-8 5.235165E-5 9.767358E-5 2.001327E-5 1.272727E-8 5.035464E-5 9.055882E-5 1.835178E-5 1.303030E-8 4.848267E-5 8.430358E-5 1.683242E-5 1.333333E-8 4.670825E-5 7.872910E-5 1.543206E-5 1.363636E-8 4.502644E-5 7.380190E-5 1.415068E-5 1.393939E-8 4.342090E-5 6.940146E-5 1.297145E-5 1.424242E-8 4.188769E-5 6.548936E-5 1.189164E-5 1.454545E-8 4.041721E-5 6.198565E-5 1.089938E-5 1.484848E-8 3.900597E-5 5.885108E-5 9.990032E-6 1.515152E-8 3.764860E-5 5.603379E-5 9.155607E-6 1.545455E-8 3.634164E-5 5.349610E-5 8.390248E-6 1.575758E-8 3.508252E-5 5.120547E-5 7.688922E-6 1.606061E-8 3.386753E-5 4.912713E-5 7.045052E-6 1.636364E-8 3.269606E-5 4.724170E-5 6.455854E-6 1.666667E-8 3.156403E-5 4.551790E-5 5.914402E-6 1.696970E-8 3.047223E-5 4.394522E-5 5.419587E-6 1.727273E-8 2.941613E-5 4.249602E-5 4.964412E-6 1.757576E-8 2.839762E-5 4.116566E-5 4.548990E-6 1.787879E-8 2.741171E-5 3.993003E-5 4.166451E-6 1.818182E-8 2.646116E-5 3.878832E-5 3.817773E-6 1.848485E-8 2.554053E-5 3.771964E-5 3.496354E-6 1.878788E-8 2.465328E-5 3.672559E-5 3.203762E-6 1.909091E-8 2.379356E-5 3.578820E-5 2.933749E-6 1.939394E-8 2.296543E-5 3.491054E-5 2.688266E-6 1.969697E-8 2.216268E-5 3.407716E-5 2.461475E-6 2.000000E-8 2.138985E-5 3.329196E-5 2.255549E-6 2.030303E-8 2.064059E-5 3.254189E-5 2.065193E-6 2.060606E-8 1.991935E-5 3.183060E-5 1.892366E-6 2.090909E-8 1.922034E-5 3.114790E-5 1.732698E-6 2.121212E-8 1.854724E-5 3.049637E-5 1.587578E-6 2.151515E-8 1.789527E-5 2.986857E-5 1.453666E-6 2.181818E-8 1.726726E-5 2.926612E-5 1.331821E-6 2.212121E-8 1.665930E-5 2.868362E-5 1.219519E-6 2.242424E-8 1.607351E-5 2.812201E-5 1.117225E-6 2.272727E-8 1.550674E-5 2.757740E-5 1.023052E-6 2.303030E-8 1.496045E-5 2.705025E-5 9.371763E-7 2.333333E-8 1.443220E-5 2.653779E-5 8.582110E-7 2.363636E-8 1.392286E-5 2.604014E-5 7.861230E-7 2.393939E-8 1.343063E-5 2.555538E-5 7.199131E-7 2.424242E-8 1.295585E-5 2.508335E-5 6.594014E-7 2.454545E-8 1.249727E-5 2.462278E-5 6.038892E-7 2.484848E-8 1.205480E-5 2.417332E-5 5.530968E-7 2.515152E-8 1.162766E-5 2.373419E-5 3.816190E-7 2.545455E-8 1.121537E-5 2.330488E-5 0.0 2.575758E-8 1.081759E-5 2.288502E-5 0.0 2.606061E-8 1.043349E-5 2.247394E-5 0.0 2.636364E-8 1.006312E-5 2.207158E-5 0.0 2.666667E-8 9.705338E-6 2.167718E-5 0.0 2.696970E-8 9.360539E-6 2.129091E-5 0.0 2.727273E-8 9.027332E-6 2.091190E-5 0.0 2.757576E-8 8.706388E-6 2.054057E-5 0.0 2.787879E-8 8.396109E-6 2.017591E-5 0.0 2.818182E-8 8.097412E-6 1.981853E-5 0.0 2.848485E-8 7.808521E-6 1.946734E-5 0.0 2.878788E-8 7.530565E-6 1.912310E-5 0.0 2.909091E-8 7.261621E-6 1.878464E-5 0.0 2.939394E-8 7.002997E-6 1.845284E-5 0.0 2.969697E-8 6.752651E-6 1.812645E-5 0.0 3.000000E-8 6.485087E-6 1.777140E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 1.624904E+0 1.742747E+0 1.409211E+0 3.030303E-10 1.624904E+0 1.742747E+0 1.409211E+0 6.060606E-10 1.624904E+0 1.742747E+0 1.409211E+0 9.090909E-10 1.624904E+0 1.742747E+0 1.409211E+0 1.212121E-9 1.624904E+0 1.742747E+0 1.409211E+0 1.515152E-9 1.624904E+0 1.742747E+0 1.409211E+0 1.818182E-9 1.624888E+0 1.742747E+0 1.564230E+0 2.121212E-9 1.757850E+0 1.742736E+0 2.359364E+0 2.424242E-9 2.220406E+0 1.743793E+0 2.649266E+0 2.727273E-9 2.436427E+0 1.827859E+0 2.691839E+0 3.030303E-9 2.480609E+0 2.115155E+0 2.696993E+0 3.333333E-9 2.485854E+0 2.240990E+0 2.697639E+0 3.636364E-9 2.492255E+0 2.279059E+0 2.698410E+0 3.939394E-9 2.495614E+0 2.287983E+0 2.698954E+0 4.242424E-9 2.496980E+0 2.290737E+0 2.699305E+0 4.545455E-9 2.497705E+0 2.293022E+0 2.699535E+0 4.848485E-9 2.498179E+0 2.294818E+0 2.699683E+0 5.151515E-9 2.498529E+0 2.296057E+0 2.699780E+0 5.454545E-9 2.498799E+0 2.296853E+0 2.699844E+0 5.757576E-9 2.499012E+0 2.297382E+0 2.699886E+0 6.060606E-9 2.499183E+0 2.297766E+0 2.699915E+0 6.363636E-9 2.499321E+0 2.298061E+0 2.699935E+0 6.666667E-9 2.499434E+0 2.298301E+0 2.699948E+0 6.969697E-9 2.499527E+0 2.298499E+0 2.699958E+0 7.272727E-9 2.499603E+0 2.298667E+0 2.699965E+0 7.575758E-9 2.499666E+0 2.298809E+0 2.699970E+0 7.878788E-9 2.499718E+0 2.298934E+0 2.699974E+0 8.181818E-9 2.499761E+0 2.299042E+0 2.699978E+0 8.484848E-9 2.499798E+0 2.299137E+0 2.699980E+0 8.787879E-9 2.499828E+0 2.299221E+0 2.699982E+0 9.090909E-9 2.499853E+0 2.299296E+0 2.699984E+0 9.393939E-9 2.499874E+0 2.299362E+0 2.699986E+0 9.696970E-9 2.499892E+0 2.299421E+0 2.699987E+0 10.000000E-9 2.499907E+0 2.299474E+0 2.699988E+0 1.030303E-8 2.499920E+0 2.299522E+0 2.699990E+0 1.060606E-8 2.499930E+0 2.299565E+0 2.699991E+0 1.090909E-8 2.499939E+0 2.299604E+0 2.699991E+0 1.121212E-8 2.499946E+0 2.299638E+0 2.699992E+0 1.151515E-8 2.499953E+0 2.299670E+0 2.699993E+0 1.181818E-8 2.499958E+0 2.299699E+0 2.699994E+0 1.212121E-8 2.499963E+0 2.299724E+0 2.699994E+0 1.242424E-8 2.499967E+0 2.299748E+0 2.699995E+0 1.272727E-8 2.499970E+0 2.299769E+0 2.699995E+0 1.303030E-8 2.499973E+0 2.299789E+0 2.699996E+0 1.333333E-8 2.499976E+0 2.299806E+0 2.699996E+0 1.363636E-8 2.499978E+0 2.299822E+0 2.699996E+0 1.393939E-8 2.499980E+0 2.299837E+0 2.699997E+0 1.424242E-8 2.499982E+0 2.299850E+0 2.699997E+0 1.454545E-8 2.499983E+0 2.299862E+0 2.699997E+0 1.484848E-8 2.499984E+0 2.299873E+0 2.699997E+0 1.515152E-8 2.499985E+0 2.299884E+0 2.699998E+0 1.545455E-8 2.499986E+0 2.299893E+0 2.699998E+0 1.575758E-8 2.499987E+0 2.299901E+0 2.699998E+0 1.606061E-8 2.499988E+0 2.299909E+0 2.699998E+0 1.636364E-8 2.499989E+0 2.299916E+0 2.699998E+0 1.666667E-8 2.499989E+0 2.299923E+0 2.699999E+0 1.696970E-8 2.499990E+0 2.299928E+0 2.699999E+0 1.727273E-8 2.499991E+0 2.299934E+0 2.699999E+0 1.757576E-8 2.499991E+0 2.299939E+0 2.699999E+0 1.787879E-8 2.499992E+0 2.299943E+0 2.699999E+0 1.818182E-8 2.499992E+0 2.299947E+0 2.699999E+0 1.848485E-8 2.499992E+0 2.299951E+0 2.699999E+0 1.878788E-8 2.499993E+0 2.299955E+0 2.699999E+0 1.909091E-8 2.499993E+0 2.299958E+0 2.699999E+0 1.939394E-8 2.499993E+0 2.299961E+0 2.699999E+0 1.969697E-8 2.499994E+0 2.299964E+0 2.699999E+0 2.000000E-8 2.499994E+0 2.299966E+0 2.700000E+0 2.030303E-8 2.499994E+0 2.299969E+0 2.700000E+0 2.060606E-8 2.499994E+0 2.299971E+0 2.700000E+0 2.090909E-8 2.499995E+0 2.299973E+0 2.700000E+0 2.121212E-8 2.499995E+0 2.299974E+0 2.700000E+0 2.151515E-8 2.499995E+0 2.299976E+0 2.700000E+0 2.181818E-8 2.499995E+0 2.299977E+0 2.700000E+0 2.212121E-8 2.499995E+0 2.299979E+0 2.700000E+0 2.242424E-8 2.499996E+0 2.299980E+0 2.700000E+0 2.272727E-8 2.499996E+0 2.299981E+0 2.700000E+0 2.303030E-8 2.499996E+0 2.299982E+0 2.700000E+0 2.333333E-8 2.499996E+0 2.299983E+0 2.700000E+0 2.363636E-8 2.499996E+0 2.299984E+0 2.700000E+0 2.393939E-8 2.499996E+0 2.299985E+0 2.700000E+0 2.424242E-8 2.499997E+0 2.299986E+0 2.700000E+0 2.454545E-8 2.499997E+0 2.299987E+0 2.700000E+0 2.484848E-8 2.499997E+0 2.299987E+0 2.700000E+0 2.515152E-8 2.499997E+0 2.299988E+0 2.700000E+0 2.545455E-8 2.499997E+0 2.299989E+0 2.700000E+0 2.575758E-8 2.499997E+0 2.299989E+0 2.700000E+0 2.606061E-8 2.499997E+0 2.299990E+0 2.700000E+0 2.636364E-8 2.499997E+0 2.299990E+0 2.700000E+0 2.666667E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.696970E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.727273E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.757576E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.787879E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.818182E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.848485E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.878788E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.909091E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.939394E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.969697E-8 2.499998E+0 2.299994E+0 2.700000E+0 3.000000E-8 2.499998E+0 2.299994E+0 2.700000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 1.128757E-4 1.439563E-7 -3.655654E-3 2.121212E-9 -2.956908E-3 -1.846243E-5 -2.117259E-2 2.424242E-9 -2.070386E-2 1.238884E-3 1.330354E-1 2.727273E-9 -7.437238E-3 -2.640869E-3 6.611358E-1 3.030303E-9 8.219518E-3 -1.720533E-2 1.239899E+0 3.333333E-9 8.362916E-2 -8.477514E-3 1.531342E+0 3.636364E-9 2.324284E-1 -3.116211E-3 1.684099E+0 3.939394E-9 4.188568E-1 -1.904666E-3 1.758256E+0 4.242424E-9 6.079672E-1 1.391792E-3 1.794891E+0 4.545455E-9 7.790105E-1 1.664616E-2 1.816316E+0 4.848485E-9 9.247795E-1 5.007472E-2 1.829275E+0 5.151515E-9 1.042085E+0 9.838066E-2 1.837538E+0 5.454545E-9 1.129711E+0 1.558516E-1 1.842862E+0 5.757576E-9 1.195518E+0 2.176190E-1 1.846341E+0 6.060606E-9 1.246217E+0 2.805799E-1 1.848642E+0 6.363636E-9 1.285390E+0 3.425908E-1 1.850159E+0 6.666667E-9 1.316147E+0 4.024707E-1 1.851178E+0 6.969697E-9 1.340161E+0 4.592000E-1 1.851852E+0 7.272727E-9 1.359423E+0 5.125917E-1 1.852311E+0 7.575758E-9 1.374751E+0 5.620854E-1 1.852614E+0 7.878788E-9 1.387327E+0 6.080225E-1 1.852822E+0 8.181818E-9 1.397491E+0 6.500195E-1 1.852960E+0 8.484848E-9 1.405970E+0 6.886839E-1 1.853057E+0 8.787879E-9 1.412893E+0 7.236938E-1 1.853121E+0 9.090909E-9 1.418737E+0 7.557702E-1 1.853166E+0 9.393939E-9 1.423540E+0 7.841177E-1 1.853197E+0 9.696970E-9 1.427629E+0 8.093364E-1 1.853219E+0 10.000000E-9 1.431003E+0 8.313215E-1 1.853235E+0 1.030303E-8 1.433892E+0 8.511133E-1 1.853246E+0 1.060606E-8 1.436285E+0 8.686216E-1 1.853255E+0 1.090909E-8 1.438340E+0 8.845215E-1 1.853261E+0 1.121212E-8 1.440051E+0 8.987265E-1 1.853266E+0 1.151515E-8 1.441519E+0 9.116783E-1 1.853270E+0 1.181818E-8 1.442747E+0 9.233223E-1 1.853273E+0 1.212121E-8 1.443801E+0 9.339607E-1 1.853276E+0 1.242424E-8 1.444686E+0 9.435672E-1 1.853278E+0 1.272727E-8 1.445445E+0 9.523530E-1 1.853280E+0 1.303030E-8 1.446084E+0 9.603138E-1 1.853281E+0 1.333333E-8 1.446631E+0 9.675982E-1 1.853283E+0 1.363636E-8 1.447093E+0 9.742179E-1 1.853284E+0 1.393939E-8 1.447488E+0 9.802769E-1 1.853285E+0 1.424242E-8 1.447823E+0 9.857979E-1 1.853286E+0 1.454545E-8 1.448109E+0 9.908520E-1 1.853287E+0 1.484848E-8 1.448352E+0 9.954692E-1 1.853288E+0 1.515152E-8 1.448559E+0 9.996962E-1 1.853289E+0 1.545455E-8 1.448736E+0 1.003567E+0 1.853289E+0 1.575758E-8 1.448886E+0 1.007111E+0 1.853290E+0 1.606061E-8 1.449014E+0 1.010364E+0 1.853290E+0 1.636364E-8 1.449123E+0 1.013343E+0 1.853291E+0 1.666667E-8 1.449217E+0 1.016082E+0 1.853291E+0 1.696970E-8 1.449296E+0 1.018590E+0 1.853292E+0 1.727273E-8 1.449364E+0 1.020902E+0 1.853292E+0 1.757576E-8 1.449422E+0 1.023017E+0 1.853293E+0 1.787879E-8 1.449472E+0 1.024971E+0 1.853293E+0 1.818182E-8 1.449514E+0 1.026759E+0 1.853293E+0 1.848485E-8 1.449550E+0 1.028413E+0 1.853293E+0 1.878788E-8 1.449581E+0 1.029925E+0 1.853294E+0 1.909091E-8 1.449607E+0 1.031327E+0 1.853294E+0 1.939394E-8 1.449630E+0 1.032609E+0 1.853294E+0 1.969697E-8 1.449649E+0 1.033799E+0 1.853294E+0 2.000000E-8 1.449666E+0 1.034885E+0 1.853294E+0 2.030303E-8 1.449680E+0 1.035896E+0 1.853295E+0 2.060606E-8 1.449693E+0 1.036819E+0 1.853295E+0 2.090909E-8 1.449703E+0 1.037676E+0 1.853295E+0 2.121212E-8 1.449712E+0 1.038462E+0 1.853295E+0 2.151515E-8 1.449720E+0 1.039191E+0 1.853295E+0 2.181818E-8 1.449727E+0 1.039859E+0 1.853295E+0 2.212121E-8 1.449733E+0 1.040479E+0 1.853295E+0 2.242424E-8 1.449738E+0 1.041048E+0 1.853295E+0 2.272727E-8 1.449742E+0 1.041576E+0 1.853295E+0 2.303030E-8 1.449746E+0 1.042061E+0 1.853295E+0 2.333333E-8 1.449750E+0 1.042510E+0 1.853295E+0 2.363636E-8 1.449753E+0 1.042923E+0 1.853296E+0 2.393939E-8 1.449755E+0 1.043306E+0 1.853296E+0 2.424242E-8 1.449757E+0 1.043658E+0 1.853296E+0 2.454545E-8 1.449759E+0 1.043984E+0 1.853296E+0 2.484848E-8 1.449761E+0 1.044285E+0 1.853296E+0 2.515152E-8 1.449763E+0 1.044563E+0 1.853296E+0 2.545455E-8 1.449764E+0 1.044820E+0 1.853296E+0 2.575758E-8 1.449766E+0 1.045056E+0 1.853296E+0 2.606061E-8 1.449767E+0 1.045276E+0 1.853296E+0 2.636364E-8 1.449768E+0 1.045478E+0 1.853296E+0 2.666667E-8 1.449769E+0 1.045665E+0 1.853296E+0 2.696970E-8 1.449769E+0 1.045837E+0 1.853296E+0 2.727273E-8 1.449770E+0 1.045997E+0 1.853296E+0 2.757576E-8 1.449771E+0 1.046144E+0 1.853296E+0 2.787879E-8 1.449771E+0 1.046280E+0 1.853296E+0 2.818182E-8 1.449772E+0 1.046405E+0 1.853296E+0 2.848485E-8 1.449773E+0 1.046522E+0 1.853296E+0 2.878788E-8 1.449773E+0 1.046629E+0 1.853296E+0 2.909091E-8 1.449774E+0 1.046729E+0 1.853296E+0 2.939394E-8 1.449774E+0 1.046820E+0 1.853296E+0 2.969697E-8 1.449774E+0 1.046905E+0 1.853296E+0 3.000000E-8 1.449775E+0 1.046992E+0 1.853296E+0 | [Ramp] dV/dt_r 8.830E-1/1.857E-9 6.387E-1/4.390E-9 1.130E+0/6.956E-10 dV/dt_f 5.419E-1/1.638E-9 3.453E-1/3.213E-9 8.424E-1/8.514E-10 | |[End data_o | |====================================================================== | [Model] data_i_b Model_type Input Vinh=1.6 Vinl=0.7 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.097214E-1 -1.117883E-1 -2.156664E-1 -2.400000E+0 -1.017117E-1 -1.046785E-1 -2.010616E-1 -2.300000E+0 -9.437804E-2 -9.779785E-2 -1.872229E-1 -2.200000E+0 -8.766948E-2 -9.119578E-2 -1.740305E-1 -2.100000E+0 -8.122978E-2 -8.483999E-2 -1.616178E-1 -2.000000E+0 -7.509042E-2 -7.883097E-2 -1.498487E-1 -1.900000E+0 -6.929081E-2 -7.294924E-2 -1.386788E-1 -1.800000E+0 -6.376406E-2 -6.719667E-2 -1.280617E-1 -1.700000E+0 -5.847911E-2 -6.165247E-2 -1.179626E-1 -1.600000E+0 -5.340541E-2 -5.616596E-2 -1.082364E-1 -1.500000E+0 -4.854318E-2 -5.075638E-2 -9.899388E-2 -1.400000E+0 -4.379354E-2 -4.540927E-2 -9.010144E-2 -1.300000E+0 -3.915943E-2 -4.011428E-2 -8.140756E-2 -1.200000E+0 -3.460573E-2 -3.486460E-2 -7.300317E-2 -1.100000E+0 -3.009146E-2 -2.965775E-2 -6.460317E-2 -1.000000E+0 -2.556309E-2 -2.449776E-2 -5.614022E-2 -9.000000E-1 -2.093955E-2 -1.939975E-2 -4.723787E-2 -8.000000E-1 -1.607726E-2 -1.439948E-2 -3.689406E-2 -7.000000E-1 -1.072124E-2 -9.574571E-3 -2.430122E-2 -6.000000E-1 -4.942226E-3 -5.091195E-3 -1.206397E-2 -5.000000E-1 -1.021776E-3 -1.222843E-3 -3.158976E-3 -4.000000E-1 -8.626650E-5 -7.684540E-5 -2.182280E-4 -3.000000E-1 -4.373729E-6 -4.789689E-6 -5.158519E-6 -2.000000E-1 -1.526967E-7 -2.661105E-7 -6.774870E-8 -1.000000E-1 -4.071257E-9 -1.259278E-8 -6.391638E-10 0.0 -6.185658E-11 -2.835310E-10 -3.567742E-12 1.000000E-1 2.534714E-11 2.244539E-10 1.042472E-12 2.000000E-1 2.873007E-11 2.502301E-10 1.152078E-12 3.000000E-1 3.000028E-11 2.565818E-10 1.205425E-12 4.000000E-1 3.113110E-11 2.617244E-10 1.254885E-12 5.000000E-1 3.224832E-11 2.667119E-10 1.305178E-12 6.000000E-1 3.337752E-11 2.717125E-10 1.356693E-12 7.000000E-1 3.452805E-11 2.767738E-10 1.409983E-12 8.000000E-1 3.570566E-11 2.819185E-10 1.465272E-12 9.000000E-1 3.690892E-11 2.871554E-10 1.523448E-12 1.000000E+0 3.814193E-11 2.924931E-10 1.582734E-12 1.100000E+0 3.940470E-11 2.979346E-10 1.647349E-12 1.200000E+0 4.070033E-11 3.034868E-10 1.710854E-12 1.300000E+0 4.202816E-11 3.091492E-10 1.778133E-12 1.400000E+0 4.338840E-11 3.149265E-10 1.849187E-12 1.500000E+0 4.478529E-11 3.208214E-10 1.922018E-12 1.600000E+0 4.621548E-11 3.268412E-10 1.996625E-12 1.700000E+0 4.768763E-11 3.329923E-10 2.077005E-12 1.800000E+0 4.919975E-11 3.392895E-10 2.161382E-12 1.900000E+0 5.075940E-11 3.457465E-10 2.248868E-12 2.000000E+0 5.237277E-11 3.523897E-10 2.338130E-12 2.100000E+0 5.405010E-11 3.592491E-10 2.431833E-12 2.200000E+0 5.580159E-11 3.663740E-10 2.535305E-12 2.300000E+0 5.764278E-11 3.738116E-10 2.644107E-12 2.400000E+0 5.959233E-11 3.816405E-10 2.762235E-12 2.500000E+0 6.166934E-11 3.899325E-10 2.887468E-12 | [POWER Clamp] 0.0 6.166934E-11 3.738116E-10 3.177014E-12 -1.000000E-1 6.390532E-11 3.816396E-10 3.347100E-12 -2.000000E-1 6.632650E-11 3.899316E-10 3.536282E-12 -3.000000E-1 6.897016E-11 3.987952E-10 3.742340E-12 -4.000000E-1 7.187673E-11 4.083360E-10 3.980372E-12 -5.000000E-1 7.509193E-11 4.186931E-10 4.244605E-12 -6.000000E-1 7.865797E-11 4.300134E-10 4.551026E-12 -7.000000E-1 8.264323E-11 4.424643E-10 4.890310E-12 -8.000000E-1 8.709744E-11 4.562368E-10 5.279332E-12 -9.000000E-1 9.208989E-11 4.715224E-10 5.718981E-12 -1.000000E+0 9.768630E-11 4.885452E-10 6.211920E-12 -1.100000E+0 1.039710E-10 5.075505E-10 6.772360E-12 -1.200000E+0 1.110161E-10 5.287886E-10 7.403855E-12 -1.300000E+0 1.189120E-10 5.525234E-10 8.115286E-12 -1.400000E+0 1.277476E-10 5.790586E-10 8.916423E-12 -1.500000E+0 1.376179E-10 6.086980E-10 9.814371E-12 -1.600000E+0 1.486225E-10 6.417560E-10 1.081801E-11 -1.700000E+0 1.608820E-10 6.785781E-10 1.193445E-11 -1.800000E+0 1.744924E-10 7.195071E-10 1.318146E-11 -1.900000E+0 1.895755E-10 7.649286E-10 1.456879E-11 -2.000000E+0 2.062555E-10 8.152137E-10 1.610356E-11 -2.100000E+0 2.246532E-10 8.707666E-10 1.780798E-11 -2.200000E+0 2.449170E-10 9.320047E-10 1.967671E-11 -2.300000E+0 2.671721E-10 9.993508E-10 2.174172E-11 -2.400000E+0 2.915686E-10 1.073252E-9 2.400835E-11 -2.500000E+0 3.182521E-10 1.154168E-9 2.649880E-11 | |[End data_i_b | |====================================================================== [End]