|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP08 | TinyLogic(tm) ULP 2-Input AND Gate | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp08p5x_165.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i_a 32m 1.01n 0.13p 2 b data_i_b 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i_a Model_type Input Vinh=1.17 Vinl=.63 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.611344E-2 -6.477708E-2 -1.071544E-1 -1.700000E+0 -5.201449E-2 -5.962799E-2 -9.994848E-2 -1.600000E+0 -4.801378E-2 -5.451593E-2 -9.289068E-2 -1.500000E+0 -4.405924E-2 -4.942572E-2 -8.601926E-2 -1.400000E+0 -4.014915E-2 -4.434829E-2 -7.922776E-2 -1.300000E+0 -3.621415E-2 -3.927862E-2 -7.243063E-2 -1.200000E+0 -3.225418E-2 -3.421525E-2 -6.565202E-2 -1.100000E+0 -2.823918E-2 -2.916102E-2 -5.868330E-2 -1.000000E+0 -2.412728E-2 -2.412523E-2 -5.144825E-2 -9.000000E-1 -1.985003E-2 -1.912820E-2 -4.360511E-2 -8.000000E-1 -1.527881E-2 -1.421079E-2 -3.421704E-2 -7.000000E-1 -1.017966E-2 -9.455286E-3 -2.252757E-2 -6.000000E-1 -4.649266E-3 -5.030378E-3 -1.107835E-2 -5.000000E-1 -9.356847E-4 -1.203681E-3 -2.803667E-3 -4.000000E-1 -7.666551E-5 -7.388195E-5 -1.810110E-4 -3.000000E-1 -3.839507E-6 -4.516891E-6 -4.160274E-6 -2.000000E-1 -1.330777E-7 -2.477788E-7 -5.415017E-8 -1.000000E-1 -3.516459E-9 -1.160333E-8 -5.059875E-10 2.220446E-16 -4.930962E-11 -2.395451E-10 -2.575276E-12 1.000000E-1 2.559719E-11 2.261956E-10 1.050243E-12 2.000000E-1 2.873629E-11 2.502984E-10 1.153522E-12 3.000000E-1 3.000178E-11 2.565853E-10 1.207145E-12 4.000000E-1 3.113243E-11 2.617254E-10 1.256772E-12 5.000000E-1 3.224976E-11 2.667130E-10 1.306733E-12 6.000000E-1 3.337952E-11 2.717131E-10 1.358580E-12 7.000000E-1 3.453049E-11 2.767755E-10 1.411315E-12 8.000000E-1 3.570677E-11 2.819196E-10 1.466383E-12 9.000000E-1 3.691003E-11 2.871572E-10 1.524114E-12 1.000000E+0 3.814304E-11 2.924943E-10 1.584510E-12 1.100000E+0 3.940603E-11 2.979377E-10 1.647127E-12 1.200000E+0 4.070144E-11 3.034888E-10 1.712186E-12 1.300000E+0 4.202905E-11 3.091496E-10 1.779910E-12 1.400000E+0 4.338951E-11 3.149276E-10 1.850298E-12 1.500000E+0 4.478640E-11 3.208231E-10 1.922240E-12 1.600000E+0 4.621725E-11 3.268408E-10 2.001510E-12 1.700000E+0 4.768674E-11 3.329936E-10 2.081446E-12 1.800000E+0 4.920153E-11 3.392899E-10 2.162270E-12 | [POWER Clamp] 0.0 4.920153E-11 3.298997E-10 2.294609E-12 -10.000000E-2 5.076117E-11 3.361240E-10 2.386091E-12 -2.000000E-1 5.237455E-11 3.424976E-10 2.485567E-12 -3.000000E-1 5.405321E-11 3.490448E-10 2.590372E-12 -4.000000E-1 5.580336E-11 3.557887E-10 2.702727E-12 -5.000000E-1 5.764411E-11 3.627778E-10 2.824852E-12 -6.000000E-1 5.959411E-11 3.700493E-10 2.956746E-12 -7.000000E-1 6.167244E-11 3.776730E-10 3.101519E-12 -8.000000E-1 6.390666E-11 3.857226E-10 3.261391E-12 -9.000000E-1 6.632739E-11 3.942851E-10 3.439471E-12 -10.000000E-1 6.897105E-11 4.034701E-10 3.637091E-12 -1.100000E+0 7.187895E-11 4.134062E-10 3.861356E-12 -1.200000E+0 7.509371E-11 4.242255E-10 4.112266E-12 -1.300000E+0 7.866419E-11 4.360876E-10 4.398260E-12 -1.400000E+0 8.264411E-11 4.491758E-10 4.718892E-12 -1.500000E+0 8.709833E-11 4.636771E-10 5.082157E-12 -1.600000E+0 9.209522E-11 4.798046E-10 5.495160E-12 -1.700000E+0 9.768986E-11 4.977894E-10 5.955236E-12 -1.800000E+0 1.039737E-10 5.178746E-10 6.483702E-12 | |[End data_i_a | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=0.9 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.663467E-2 1.353199E-2 1.311279E-1 -1.700000E+0 8.918430E-2 1.253805E-2 1.214643E-1 -1.600000E+0 8.179899E-2 1.663349E-2 1.117969E-1 -1.500000E+0 7.448911E-2 2.651055E-2 1.021578E-1 -1.400000E+0 6.728555E-2 3.393472E-2 9.258414E-2 -1.300000E+0 6.022163E-2 3.588241E-2 8.312884E-2 -1.200000E+0 5.333998E-2 3.428347E-2 7.385039E-2 -1.100000E+0 4.668955E-2 3.128366E-2 6.480993E-2 -10.000000E-1 4.027645E-2 2.791512E-2 5.613870E-2 -9.000000E-1 3.433578E-2 2.450907E-2 4.800038E-2 -8.000000E-1 2.887946E-2 2.115263E-2 4.050383E-2 -7.000000E-1 2.405852E-2 1.786826E-2 3.394491E-2 -6.000000E-1 1.995157E-2 1.466454E-2 2.843952E-2 -5.000000E-1 1.629573E-2 1.161546E-2 2.349399E-2 -4.000000E-1 1.281079E-2 8.890665E-3 1.865568E-2 -3.000000E-1 9.417986E-3 6.444650E-3 1.385400E-2 -2.000000E-1 6.128567E-3 4.140376E-3 9.114342E-3 -10.000000E-2 2.975481E-3 1.982012E-3 4.478860E-3 0.0 8.631407E-11 5.042509E-10 1.605294E-11 1.000000E-1 -2.741245E-3 -1.783963E-3 -4.208401E-3 2.000000E-1 -5.222338E-3 -3.371832E-3 -8.070799E-3 3.000000E-1 -7.441487E-3 -4.762878E-3 -1.158300E-2 4.000000E-1 -9.396973E-3 -5.956473E-3 -1.474083E-2 5.000000E-1 -1.108725E-2 -6.952258E-3 -1.754020E-2 6.000000E-1 -1.251125E-2 -7.750663E-3 -1.997724E-2 7.000000E-1 -1.366929E-2 -8.354869E-3 -2.204876E-2 8.000000E-1 -1.456657E-2 -8.778340E-3 -2.375372E-2 9.000000E-1 -1.522501E-2 -9.062198E-3 -2.509891E-2 1.000000E+0 -1.570202E-2 -9.269004E-3 -2.611634E-2 1.100000E+0 -1.607063E-2 -9.439642E-3 -2.687988E-2 1.200000E+0 -1.637700E-2 -9.589955E-3 -2.747502E-2 1.300000E+0 -1.664315E-2 -9.726357E-3 -2.796255E-2 1.400000E+0 -1.688078E-2 -9.852255E-3 -2.837901E-2 1.500000E+0 -1.709711E-2 -9.969838E-3 -2.874646E-2 1.600000E+0 -1.729699E-2 -1.008067E-2 -2.907880E-2 1.700000E+0 -1.748391E-2 -1.018593E-2 -2.938522E-2 1.800000E+0 -1.766040E-2 -1.028655E-2 -2.967198E-2 1.900000E+0 -1.782841E-2 -1.038402E-2 -2.994352E-2 2.000000E+0 -1.798950E-2 -1.049271E-2 -3.020308E-2 2.100000E+0 -1.814702E-2 -1.087149E-2 -3.045306E-2 2.200000E+0 -1.834520E-2 -1.413787E-2 -3.069556E-2 2.300000E+0 -1.910643E-2 -1.927344E-2 -3.094956E-2 2.400000E+0 -2.222104E-2 -2.547290E-2 -3.173194E-2 2.500000E+0 -2.751593E-2 -3.239900E-2 -3.615017E-2 2.600000E+0 -3.343421E-2 -3.978309E-2 -4.489175E-2 2.700000E+0 -3.962653E-2 -4.749487E-2 -5.565410E-2 2.800000E+0 -4.606367E-2 -5.546406E-2 -6.642371E-2 2.900000E+0 -5.271384E-2 -6.364153E-2 -7.656766E-2 3.000000E+0 -5.953538E-2 -7.198754E-2 -8.647938E-2 3.100000E+0 -6.648671E-2 -8.046848E-2 -9.635813E-2 3.200000E+0 -7.353069E-2 -8.905596E-2 -1.061818E-1 3.300000E+0 -8.062453E-2 -9.772655E-2 -1.160017E-1 3.400000E+0 -8.776321E-2 -1.064622E-1 -1.257490E-1 3.500000E+0 -9.491516E-2 -1.152513E-1 -1.354482E-1 3.600000E+0 -1.020736E-1 -1.240894E-1 -1.450636E-1 | [Pulldown] -1.800000E+0 -1.004512E-1 -1.129514E-1 -1.491718E-1 -1.700000E+0 -9.329765E-2 -1.041052E-1 -1.398212E-1 -1.600000E+0 -8.607669E-2 -9.526324E-2 -1.302908E-1 -1.500000E+0 -7.878392E-2 -8.643562E-2 -1.205763E-1 -1.400000E+0 -7.144608E-2 -7.764105E-2 -1.106650E-1 -1.300000E+0 -6.406888E-2 -6.890467E-2 -1.005564E-1 -1.200000E+0 -5.669660E-2 -6.025635E-2 -9.031432E-2 -1.100000E+0 -4.936493E-2 -5.173030E-2 -7.990328E-2 -1.000000E+0 -4.210992E-2 -4.336669E-2 -6.935376E-2 -9.000000E-1 -3.496364E-2 -3.521730E-2 -5.858627E-2 -8.000000E-1 -2.794378E-2 -2.736443E-2 -4.725745E-2 -7.000000E-1 -2.105627E-2 -1.997245E-2 -3.516526E-2 -6.000000E-1 -1.459830E-2 -1.333550E-2 -2.382865E-2 -5.000000E-1 -1.004292E-2 -7.667781E-3 -1.526108E-2 -4.000000E-1 -7.619719E-3 -5.163348E-3 -1.098630E-2 -3.000000E-1 -5.696542E-3 -3.787719E-3 -8.269268E-3 -2.000000E-1 -3.799605E-3 -2.488409E-3 -5.581553E-3 -1.000000E-1 -1.897624E-3 -1.221860E-3 -2.825595E-3 2.220446E-16 -3.310411E-11 -3.563567E-10 -7.654014E-13 1.000000E-1 1.788796E-3 1.119732E-3 2.727094E-3 2.000000E-1 3.376245E-3 2.094231E-3 5.189620E-3 3.000000E-1 4.766292E-3 2.927033E-3 7.389623E-3 4.000000E-1 5.962999E-3 3.621697E-3 9.329450E-3 5.000000E-1 6.970337E-3 4.181802E-3 1.101113E-2 6.000000E-1 7.791608E-3 4.611001E-3 1.243456E-2 7.000000E-1 8.427717E-3 4.913726E-3 1.359202E-2 8.000000E-1 8.875153E-3 5.101128E-3 1.445596E-2 9.000000E-1 9.144077E-3 5.205093E-3 1.499750E-2 1.000000E+0 9.291461E-3 5.265182E-3 1.528593E-2 1.100000E+0 9.378382E-3 5.304566E-3 1.544423E-2 1.200000E+0 9.436597E-3 5.333447E-3 1.554367E-2 1.300000E+0 9.479952E-3 5.356433E-3 1.561440E-2 1.400000E+0 9.514831E-3 5.375817E-3 1.566958E-2 1.500000E+0 9.544474E-3 5.392850E-3 1.571550E-2 1.600000E+0 9.570676E-3 5.408269E-3 1.575553E-2 1.700000E+0 9.594502E-3 5.422533E-3 1.579158E-2 1.800000E+0 9.616620E-3 5.435958E-3 1.582484E-2 1.900000E+0 9.637474E-3 5.449052E-3 1.585605E-2 2.000000E+0 9.657373E-3 5.468216E-3 1.588573E-2 2.100000E+0 9.676656E-3 5.583266E-3 1.591425E-2 2.200000E+0 9.697495E-3 6.003936E-3 1.594189E-2 2.300000E+0 9.744554E-3 6.624864E-3 1.596903E-2 2.400000E+0 9.963569E-3 7.294923E-3 1.599944E-2 2.500000E+0 1.079197E-2 8.001437E-3 1.608133E-2 2.600000E+0 1.263243E-2 8.748973E-3 1.657757E-2 2.700000E+0 1.539160E-2 9.543329E-3 1.838447E-2 2.800000E+0 1.886588E-2 1.039195E-2 2.178082E-2 2.900000E+0 2.306611E-2 1.130367E-2 2.639045E-2 3.000000E+0 2.765442E-2 1.228888E-2 3.195572E-2 3.100000E+0 3.263885E-2 1.335826E-2 3.829562E-2 3.200000E+0 3.796064E-2 1.451865E-2 4.523110E-2 3.300000E+0 4.356857E-2 1.577096E-2 5.260259E-2 3.400000E+0 4.942477E-2 1.711161E-2 6.035479E-2 3.500000E+0 5.549358E-2 1.853427E-2 6.843241E-2 3.600000E+0 6.177327E-2 2.003033E-2 7.678173E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 9.090909E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.515152E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.121212E-9 1.799999E+0 1.650000E+0 1.949886E+0 2.424242E-9 1.799985E+0 1.649999E+0 1.949057E+0 2.727273E-9 1.799319E+0 1.650001E+0 1.957457E+0 3.030303E-9 1.798921E+0 1.650043E+0 1.968705E+0 3.333333E-9 1.801866E+0 1.649678E+0 1.862449E+0 3.636364E-9 1.811059E+0 1.649073E+0 1.668593E+0 3.939394E-9 1.818056E+0 1.649128E+0 1.487178E+0 4.242424E-9 1.809012E+0 1.649855E+0 1.359368E+0 4.545455E-9 1.770689E+0 1.651799E+0 1.279720E+0 4.848485E-9 1.709706E+0 1.655871E+0 1.234816E+0 5.151515E-9 1.644406E+0 1.660358E+0 1.209413E+0 5.454545E-9 1.584071E+0 1.662525E+0 1.194992E+0 5.757576E-9 1.532409E+0 1.660382E+0 1.186572E+0 6.060606E-9 1.489415E+0 1.657148E+0 1.181567E+0 6.363636E-9 1.454641E+0 1.652640E+0 1.178591E+0 6.666667E-9 1.426650E+0 1.644183E+0 1.176781E+0 6.969697E-9 1.404639E+0 1.630214E+0 1.175703E+0 7.272727E-9 1.387148E+0 1.612783E+0 1.175037E+0 7.575758E-9 1.373590E+0 1.593851E+0 1.174641E+0 7.878788E-9 1.362856E+0 1.574771E+0 1.174393E+0 8.181818E-9 1.354609E+0 1.556285E+0 1.174244E+0 8.484848E-9 1.348079E+0 1.538670E+0 1.174149E+0 8.787879E-9 1.343093E+0 1.522302E+0 1.174091E+0 9.090909E-9 1.339138E+0 1.507098E+0 1.174052E+0 9.393939E-9 1.336132E+0 1.493313E+0 1.174028E+0 9.696970E-9 1.333741E+0 1.480690E+0 1.174010E+0 10.000000E-9 1.331932E+0 1.469428E+0 1.173999E+0 1.030303E-8 1.330490E+0 1.459208E+0 1.173990E+0 1.060606E-8 1.329400E+0 1.450176E+0 1.173983E+0 1.090909E-8 1.328533E+0 1.442041E+0 1.173978E+0 1.121212E-8 1.327875E+0 1.434890E+0 1.173973E+0 1.151515E-8 1.327352E+0 1.428484E+0 1.173969E+0 1.181818E-8 1.326955E+0 1.422863E+0 1.173966E+0 1.212121E-8 1.326641E+0 1.417851E+0 1.173963E+0 1.242424E-8 1.326401E+0 1.413460E+0 1.173961E+0 1.272727E-8 1.326211E+0 1.409560E+0 1.173958E+0 1.303030E-8 1.326066E+0 1.406144E+0 1.173956E+0 1.333333E-8 1.325952E+0 1.403120E+0 1.173954E+0 1.363636E-8 1.325864E+0 1.400472E+0 1.173953E+0 1.393939E-8 1.325794E+0 1.398133E+0 1.173951E+0 1.424242E-8 1.325741E+0 1.396085E+0 1.173950E+0 1.454545E-8 1.325699E+0 1.394281E+0 1.173948E+0 1.484848E-8 1.325666E+0 1.392698E+0 1.173947E+0 1.515152E-8 1.325641E+0 1.391308E+0 1.173946E+0 1.545455E-8 1.325620E+0 1.390088E+0 1.173945E+0 1.575758E-8 1.325605E+0 1.389018E+0 1.173944E+0 1.606061E-8 1.325592E+0 1.388077E+0 1.173943E+0 1.636364E-8 1.325582E+0 1.387255E+0 1.173943E+0 1.666667E-8 1.325574E+0 1.386530E+0 1.173942E+0 1.696970E-8 1.325568E+0 1.385898E+0 1.173941E+0 1.727273E-8 1.325563E+0 1.385340E+0 1.173941E+0 1.757576E-8 1.325559E+0 1.384855E+0 1.173940E+0 1.787879E-8 1.325556E+0 1.384426E+0 1.173940E+0 1.818182E-8 1.325553E+0 1.384052E+0 1.173939E+0 1.848485E-8 1.325551E+0 1.383722E+0 1.173939E+0 1.878788E-8 1.325549E+0 1.383436E+0 1.173938E+0 1.909091E-8 1.325547E+0 1.383182E+0 1.173938E+0 1.939394E-8 1.325546E+0 1.382962E+0 1.173938E+0 1.969697E-8 1.325545E+0 1.382767E+0 1.173938E+0 2.000000E-8 1.325543E+0 1.382598E+0 1.173937E+0 2.030303E-8 1.325542E+0 1.382448E+0 1.173937E+0 2.060606E-8 1.325542E+0 1.382319E+0 1.173937E+0 2.090909E-8 1.325541E+0 1.382203E+0 1.173937E+0 2.121212E-8 1.325540E+0 1.382104E+0 1.173936E+0 2.151515E-8 1.325539E+0 1.382015E+0 1.173936E+0 2.181818E-8 1.325539E+0 1.381938E+0 1.173936E+0 2.212121E-8 1.325538E+0 1.381871E+0 1.173936E+0 2.242424E-8 1.325538E+0 1.381812E+0 1.173936E+0 2.272727E-8 1.325537E+0 1.381759E+0 1.173936E+0 2.303030E-8 1.325537E+0 1.381714E+0 1.173936E+0 2.333333E-8 1.325536E+0 1.381674E+0 1.173936E+0 2.363636E-8 1.325536E+0 1.381639E+0 1.173936E+0 2.393939E-8 1.325535E+0 1.381608E+0 1.173935E+0 2.424242E-8 1.325535E+0 1.381581E+0 1.173935E+0 2.454545E-8 1.325535E+0 1.381558E+0 1.173935E+0 2.484848E-8 1.325534E+0 1.381537E+0 1.173935E+0 2.515152E-8 1.325534E+0 1.381519E+0 1.173935E+0 2.545455E-8 1.325534E+0 1.381503E+0 1.173935E+0 2.575758E-8 1.325533E+0 1.381489E+0 1.173935E+0 2.606061E-8 1.325533E+0 1.381476E+0 1.173935E+0 2.636364E-8 1.325533E+0 1.381466E+0 1.173935E+0 2.666667E-8 1.325532E+0 1.381456E+0 1.173935E+0 2.696970E-8 1.325532E+0 1.381448E+0 1.173935E+0 2.727273E-8 1.325532E+0 1.381440E+0 1.173935E+0 2.757576E-8 1.325532E+0 1.381434E+0 1.173935E+0 2.787879E-8 1.325531E+0 1.381428E+0 1.173935E+0 2.818182E-8 1.325531E+0 1.381423E+0 1.173935E+0 2.848485E-8 1.325531E+0 1.381419E+0 1.173935E+0 2.878788E-8 1.325531E+0 1.381415E+0 1.173935E+0 2.909091E-8 1.325530E+0 1.381412E+0 1.173935E+0 2.939394E-8 1.325530E+0 1.381409E+0 1.173935E+0 2.969697E-8 1.325530E+0 1.381406E+0 1.173935E+0 3.000000E-8 1.325530E+0 1.381403E+0 1.173935E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.534873E+0 1.342782E+0 1.733581E+0 3.030303E-10 1.534873E+0 1.342782E+0 1.733581E+0 6.060606E-10 1.534873E+0 1.342782E+0 1.733581E+0 9.090909E-10 1.534873E+0 1.342782E+0 1.733581E+0 1.212121E-9 1.534873E+0 1.342782E+0 1.733581E+0 1.515152E-9 1.534873E+0 1.342782E+0 1.733581E+0 1.818182E-9 1.534873E+0 1.342782E+0 1.733581E+0 2.121212E-9 1.534873E+0 1.342782E+0 1.733612E+0 2.424242E-9 1.534874E+0 1.342782E+0 1.731730E+0 2.727273E-9 1.535064E+0 1.342784E+0 1.619650E+0 3.030303E-9 1.535127E+0 1.342768E+0 1.399183E+0 3.333333E-9 1.499138E+0 1.342753E+0 1.235292E+0 3.636364E-9 1.351899E+0 1.343509E+0 1.027982E+0 3.939394E-9 1.241587E+0 1.344809E+0 8.539952E-1 4.242424E-9 1.210943E+0 1.339924E+0 7.506447E-1 4.545455E-9 1.172007E+0 1.308055E+0 6.992867E-1 4.848485E-9 1.112126E+0 1.221703E+0 6.761900E-1 5.151515E-9 1.047755E+0 1.138984E+0 6.644793E-1 5.454545E-9 9.885367E-1 1.113214E+0 6.580334E-1 5.757576E-9 9.383989E-1 1.110005E+0 6.542544E-1 6.060606E-9 8.984199E-1 1.107423E+0 6.519968E-1 6.363636E-9 8.677440E-1 1.102960E+0 6.506516E-1 6.666667E-9 8.439950E-1 1.094674E+0 6.498318E-1 6.969697E-9 8.259197E-1 1.081031E+0 6.493415E-1 7.272727E-9 8.119272E-1 1.063928E+0 6.490376E-1 7.575758E-9 8.013272E-1 1.045293E+0 6.488550E-1 7.878788E-9 7.930609E-1 1.026505E+0 6.487395E-1 8.181818E-9 7.867668E-1 1.008321E+0 6.486691E-1 8.484848E-9 7.817926E-1 9.910244E-1 6.486230E-1 8.787879E-9 7.779765E-1 9.749953E-1 6.485940E-1 9.090909E-9 7.749236E-1 9.601474E-1 6.485740E-1 9.393939E-9 7.725695E-1 9.467376E-1 6.485606E-1 9.696970E-9 7.706683E-1 9.345054E-1 6.485507E-1 10.000000E-9 7.691986E-1 9.236925E-1 6.485435E-1 1.030303E-8 7.680046E-1 9.140478E-1 6.485376E-1 1.060606E-8 7.670782E-1 9.056797E-1 6.485330E-1 1.090909E-8 7.663246E-1 8.982229E-1 6.485290E-1 1.121212E-8 7.657366E-1 8.917285E-1 6.485257E-1 1.151515E-8 7.652588E-1 8.859432E-1 6.485227E-1 1.181818E-8 7.648843E-1 8.808916E-1 6.485201E-1 1.212121E-8 7.645804E-1 8.763964E-1 6.485177E-1 1.242424E-8 7.643412E-1 8.724627E-1 6.485155E-1 1.272727E-8 7.641474E-1 8.689663E-1 6.485136E-1 1.303030E-8 7.639942E-1 8.659001E-1 6.485118E-1 1.333333E-8 7.638703E-1 8.631778E-1 6.485102E-1 1.363636E-8 7.637720E-1 8.607852E-1 6.485087E-1 1.393939E-8 7.636926E-1 8.586632E-1 6.485074E-1 1.424242E-8 7.636292E-1 8.567942E-1 6.485062E-1 1.454545E-8 7.635781E-1 8.551384E-1 6.485050E-1 1.484848E-8 7.635372E-1 8.536767E-1 6.485040E-1 1.515152E-8 7.635042E-1 8.523832E-1 6.485031E-1 1.545455E-8 7.634776E-1 8.512390E-1 6.485022E-1 1.575758E-8 7.634561E-1 8.502276E-1 6.485014E-1 1.606061E-8 7.634386E-1 8.493311E-1 6.485007E-1 1.636364E-8 7.634245E-1 8.485396E-1 6.485001E-1 1.666667E-8 7.634130E-1 8.478365E-1 6.484995E-1 1.696970E-8 7.634036E-1 8.472167E-1 6.484989E-1 1.727273E-8 7.633959E-1 8.466650E-1 6.484984E-1 1.757576E-8 7.633896E-1 8.461792E-1 6.484980E-1 1.787879E-8 7.633843E-1 8.457460E-1 6.484976E-1 1.818182E-8 7.633799E-1 8.453651E-1 6.484972E-1 1.848485E-8 7.633762E-1 8.450248E-1 6.484968E-1 1.878788E-8 7.633731E-1 8.447260E-1 6.484965E-1 1.909091E-8 7.633705E-1 8.444586E-1 6.484962E-1 1.939394E-8 7.633682E-1 8.442241E-1 6.484960E-1 1.969697E-8 7.633662E-1 8.440138E-1 6.484957E-1 2.000000E-8 7.633645E-1 8.438297E-1 6.484955E-1 2.030303E-8 7.633630E-1 8.436645E-1 6.484953E-1 2.060606E-8 7.633617E-1 8.435198E-1 6.484951E-1 2.090909E-8 7.633605E-1 8.433900E-1 6.484949E-1 2.121212E-8 7.633594E-1 8.432761E-1 6.484948E-1 2.151515E-8 7.633584E-1 8.431741E-1 6.484946E-1 2.181818E-8 7.633575E-1 8.430845E-1 6.484945E-1 2.212121E-8 7.633567E-1 8.430043E-1 6.484944E-1 2.242424E-8 7.633559E-1 8.429337E-1 6.484943E-1 2.272727E-8 7.633552E-1 8.428707E-1 6.484942E-1 2.303030E-8 7.633545E-1 8.428151E-1 6.484941E-1 2.333333E-8 7.633539E-1 8.427655E-1 6.484940E-1 2.363636E-8 7.633533E-1 8.427217E-1 6.484939E-1 2.393939E-8 7.633527E-1 8.426827E-1 6.484939E-1 2.424242E-8 7.633522E-1 8.426482E-1 6.484938E-1 2.454545E-8 7.633516E-1 8.426174E-1 6.484938E-1 2.484848E-8 7.633512E-1 8.425902E-1 6.484937E-1 2.515152E-8 7.633507E-1 8.425660E-1 6.484937E-1 2.545455E-8 7.633502E-1 8.425445E-1 6.484936E-1 2.575758E-8 7.633498E-1 8.425254E-1 6.484936E-1 2.606061E-8 7.633494E-1 8.425084E-1 6.484935E-1 2.636364E-8 7.633490E-1 8.424934E-1 6.484935E-1 2.666667E-8 7.633486E-1 8.424800E-1 6.484935E-1 2.696970E-8 7.633482E-1 8.424681E-1 6.484934E-1 2.727273E-8 7.633479E-1 8.424575E-1 6.484934E-1 2.757576E-8 7.633476E-1 8.424481E-1 6.484934E-1 2.787879E-8 7.633472E-1 8.424396E-1 6.484934E-1 2.818182E-8 7.633469E-1 8.424322E-1 6.484934E-1 2.848485E-8 7.633466E-1 8.424255E-1 6.484933E-1 2.878788E-8 7.633463E-1 8.424196E-1 6.484933E-1 2.909091E-8 7.633461E-1 8.424143E-1 6.484933E-1 2.939394E-8 7.633458E-1 8.424096E-1 6.484933E-1 2.969697E-8 7.633455E-1 8.424054E-1 6.484933E-1 3.000000E-8 7.633453E-1 8.424012E-1 6.484933E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 7.876145E-1 4.775092E-1 1.171166E+0 3.030303E-10 7.876145E-1 4.775092E-1 1.171166E+0 6.060606E-10 7.876145E-1 4.775092E-1 1.171166E+0 9.090909E-10 7.876145E-1 4.775092E-1 1.171166E+0 1.212121E-9 7.876145E-1 4.775092E-1 1.171166E+0 1.515152E-9 7.876145E-1 4.775091E-1 1.171166E+0 1.818182E-9 7.876144E-1 4.775090E-1 1.171166E+0 2.121212E-9 7.876170E-1 4.775089E-1 1.171814E+0 2.424242E-9 7.876849E-1 4.775109E-1 1.165090E+0 2.727273E-9 7.915576E-1 4.775166E-1 7.707087E-1 3.030303E-9 7.941163E-1 4.773045E-1 2.114448E-1 3.333333E-9 6.331951E-1 4.784292E-1 5.065041E-2 3.636364E-9 2.599695E-1 4.838896E-1 6.323676E-3 3.939394E-9 6.377176E-2 4.898730E-1 1.225269E-4 4.242424E-9 1.808605E-2 4.667332E-1 3.804302E-4 4.545455E-9 6.084604E-3 3.506361E-1 4.497989E-4 4.848485E-9 2.450662E-3 1.650671E-1 3.523315E-4 5.151515E-9 1.276211E-3 4.925785E-2 2.572652E-4 5.454545E-9 9.060047E-4 1.538366E-2 1.910865E-4 5.757576E-9 7.208305E-4 9.095484E-3 1.485000E-4 6.060606E-9 5.843835E-4 6.613502E-3 1.207344E-4 6.363636E-9 4.744937E-4 4.327257E-3 1.019605E-4 6.666667E-9 3.859701E-4 2.686643E-3 8.839234E-5 6.969697E-9 3.163265E-4 1.748488E-3 7.819952E-5 7.272727E-9 2.607405E-4 1.233273E-3 7.003600E-5 7.575758E-9 2.171729E-4 9.526551E-4 6.333679E-5 7.878788E-9 1.821292E-4 7.750255E-4 5.756502E-5 8.181818E-9 1.545478E-4 6.546081E-4 5.255125E-5 8.484848E-9 1.321286E-4 5.624989E-4 4.805161E-5 8.787879E-9 1.143810E-4 4.905721E-4 4.402921E-5 9.090909E-9 9.979110E-5 4.303969E-4 4.034917E-5 9.393939E-9 8.815476E-5 3.803739E-4 3.701970E-5 9.696970E-9 7.846671E-5 3.368795E-4 3.394775E-5 10.000000E-9 7.066079E-5 2.997941E-4 3.115715E-5 1.030303E-8 6.407302E-5 2.670327E-4 2.857406E-5 1.060606E-8 5.867972E-5 2.387654E-4 2.622344E-5 1.090909E-8 5.406582E-5 2.136434E-4 2.404713E-5 1.121212E-8 5.020768E-5 1.918004E-4 2.206378E-5 1.151515E-8 4.685810E-5 1.723459E-4 2.022948E-5 1.181818E-8 4.399222E-5 1.553409E-4 1.855624E-5 1.212121E-8 4.146271E-5 1.401801E-4 1.701081E-5 1.242424E-8 3.924763E-5 1.268718E-4 1.559996E-5 1.272727E-8 3.725914E-5 1.150006E-4 1.429872E-5 1.303030E-8 3.547929E-5 1.045407E-4 1.310987E-5 1.333333E-8 3.385577E-5 9.520773E-5 1.201494E-5 1.363636E-8 3.237444E-5 8.695479E-5 1.101377E-5 1.393939E-8 3.100426E-5 7.958890E-5 1.009298E-5 1.424242E-8 2.973421E-5 7.305253E-5 9.250306E-6 1.454545E-8 2.854605E-5 6.721655E-5 8.476355E-6 1.484848E-8 2.743108E-5 6.201931E-5 7.767424E-6 1.515152E-8 2.637887E-5 5.737638E-5 7.117182E-6 1.545455E-8 2.538235E-5 5.322627E-5 6.520999E-6 1.575758E-8 2.443591E-5 4.951573E-5 5.974895E-6 1.606061E-8 2.353355E-5 4.618609E-5 5.473695E-6 1.636364E-8 2.267268E-5 4.320564E-5 5.015195E-6 1.666667E-8 2.184798E-5 4.052004E-5 4.593964E-6 1.696970E-8 2.105882E-5 3.811228E-5 4.209116E-6 1.727273E-8 2.030025E-5 3.593310E-5 3.855178E-6 1.757576E-8 1.957297E-5 3.397537E-5 3.532223E-6 1.787879E-8 1.887218E-5 3.219512E-5 3.234887E-6 1.818182E-8 1.819951E-5 3.059169E-5 2.963921E-6 1.848485E-8 1.755021E-5 2.912628E-5 2.714176E-6 1.878788E-8 1.692657E-5 2.780233E-5 2.486867E-6 1.909091E-8 1.632383E-5 2.658594E-5 2.277125E-6 1.939394E-8 1.574477E-5 2.548295E-5 2.086463E-6 1.969697E-8 1.518454E-5 2.446398E-5 1.910338E-6 2.000000E-8 1.464634E-5 2.353616E-5 1.750434E-6 2.030303E-8 1.412536E-5 2.267456E-5 1.602633E-6 2.060606E-8 1.362471E-5 2.188559E-5 1.468456E-6 2.090909E-8 1.314010E-5 2.114977E-5 1.344504E-6 2.121212E-8 1.267411E-5 2.047133E-5 1.231855E-6 2.151515E-8 1.222322E-5 1.983607E-5 1.127911E-6 2.181818E-8 1.178941E-5 1.924633E-5 1.033341E-6 2.212121E-8 1.136984E-5 1.869183E-5 9.461815E-7 2.242424E-8 1.096596E-5 1.817362E-5 8.667941E-7 2.272727E-8 1.057550E-5 1.768432E-5 7.937122E-7 2.303030E-8 1.019948E-5 1.722411E-5 7.270727E-7 2.333333E-8 9.836138E-6 1.678776E-5 6.657976E-7 2.363636E-8 9.486063E-6 1.637487E-5 6.098612E-7 2.393939E-8 9.147961E-6 1.598182E-5 5.584875E-7 2.424242E-8 8.822063E-6 1.560784E-5 5.115365E-7 2.454545E-8 8.507471E-6 1.525047E-5 0.0 2.484848E-8 8.204103E-6 1.490873E-5 0.0 2.515152E-8 7.911410E-6 1.458103E-5 0.0 2.545455E-8 7.629037E-6 1.426624E-5 0.0 2.575758E-8 7.356741E-6 1.396343E-5 0.0 2.606061E-8 7.093932E-6 1.367139E-5 0.0 2.636364E-8 6.840634E-6 1.338968E-5 0.0 2.666667E-8 6.596055E-6 1.311705E-5 0.0 2.696970E-8 6.360449E-6 1.285341E-5 0.0 2.727273E-8 6.132853E-6 1.259752E-5 0.0 2.757576E-8 5.913722E-6 1.234954E-5 0.0 2.787879E-8 5.701947E-6 1.210823E-5 0.0 2.818182E-8 5.498155E-6 1.187395E-5 0.0 2.848485E-8 5.301116E-6 1.164549E-5 0.0 2.878788E-8 5.111603E-6 1.142336E-5 0.0 2.909091E-8 4.928287E-6 1.120634E-5 0.0 2.939394E-8 4.752065E-6 1.099507E-5 0.0 2.969697E-8 4.581528E-6 1.078834E-5 0.0 3.000000E-8 4.399281E-6 1.056452E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.325525E+0 1.381379E+0 1.173935E+0 3.030303E-10 1.325525E+0 1.381379E+0 1.173935E+0 6.060606E-10 1.325525E+0 1.381379E+0 1.173935E+0 9.090909E-10 1.325525E+0 1.381379E+0 1.173935E+0 1.212121E-9 1.325525E+0 1.381379E+0 1.173935E+0 1.515152E-9 1.325525E+0 1.381379E+0 1.173935E+0 1.818182E-9 1.325525E+0 1.381379E+0 1.183900E+0 2.121212E-9 1.325526E+0 1.381379E+0 1.497226E+0 2.424242E-9 1.326376E+0 1.381379E+0 1.845271E+0 2.727273E-9 1.423856E+0 1.381358E+0 1.925843E+0 3.030303E-9 1.666987E+0 1.381830E+0 1.944295E+0 3.333333E-9 1.756355E+0 1.380577E+0 1.946625E+0 3.636364E-9 1.780987E+0 1.385645E+0 1.948116E+0 3.939394E-9 1.789102E+0 1.463451E+0 1.948884E+0 4.242424E-9 1.793390E+0 1.586314E+0 1.949280E+0 4.545455E-9 1.796000E+0 1.633706E+0 1.949521E+0 4.848485E-9 1.797327E+0 1.642501E+0 1.949674E+0 5.151515E-9 1.798039E+0 1.643411E+0 1.949775E+0 5.454545E-9 1.798476E+0 1.644115E+0 1.949842E+0 5.757576E-9 1.798782E+0 1.645127E+0 1.949887E+0 6.060606E-9 1.799011E+0 1.646028E+0 1.949917E+0 6.363636E-9 1.799188E+0 1.646746E+0 1.949938E+0 6.666667E-9 1.799330E+0 1.647318E+0 1.949952E+0 6.969697E-9 1.799443E+0 1.647760E+0 1.949962E+0 7.272727E-9 1.799535E+0 1.648104E+0 1.949969E+0 7.575758E-9 1.799610E+0 1.648367E+0 1.949974E+0 7.878788E-9 1.799673E+0 1.648578E+0 1.949978E+0 8.181818E-9 1.799724E+0 1.648748E+0 1.949981E+0 8.484848E-9 1.799767E+0 1.648891E+0 1.949983E+0 8.787879E-9 1.799803E+0 1.649010E+0 1.949985E+0 9.090909E-9 1.799832E+0 1.649114E+0 1.949987E+0 9.393939E-9 1.799857E+0 1.649204E+0 1.949988E+0 9.696970E-9 1.799878E+0 1.649283E+0 1.949989E+0 10.000000E-9 1.799896E+0 1.649352E+0 1.949990E+0 1.030303E-8 1.799911E+0 1.649413E+0 1.949991E+0 1.060606E-8 1.799923E+0 1.649468E+0 1.949992E+0 1.090909E-8 1.799933E+0 1.649517E+0 1.949993E+0 1.121212E-8 1.799942E+0 1.649560E+0 1.949994E+0 1.151515E-8 1.799950E+0 1.649600E+0 1.949994E+0 1.181818E-8 1.799956E+0 1.649635E+0 1.949995E+0 1.212121E-8 1.799962E+0 1.649667E+0 1.949995E+0 1.242424E-8 1.799966E+0 1.649696E+0 1.949996E+0 1.272727E-8 1.799970E+0 1.649722E+0 1.949996E+0 1.303030E-8 1.799973E+0 1.649746E+0 1.949996E+0 1.333333E-8 1.799976E+0 1.649767E+0 1.949997E+0 1.363636E-8 1.799979E+0 1.649787E+0 1.949997E+0 1.393939E-8 1.799981E+0 1.649805E+0 1.949997E+0 1.424242E-8 1.799983E+0 1.649821E+0 1.949997E+0 1.454545E-8 1.799984E+0 1.649836E+0 1.949998E+0 1.484848E-8 1.799986E+0 1.649849E+0 1.949998E+0 1.515152E-8 1.799987E+0 1.649861E+0 1.949998E+0 1.545455E-8 1.799988E+0 1.649873E+0 1.949998E+0 1.575758E-8 1.799989E+0 1.649883E+0 1.949998E+0 1.606061E-8 1.799990E+0 1.649892E+0 1.949999E+0 1.636364E-8 1.799990E+0 1.649901E+0 1.949999E+0 1.666667E-8 1.799991E+0 1.649909E+0 1.949999E+0 1.696970E-8 1.799992E+0 1.649916E+0 1.949999E+0 1.727273E-8 1.799992E+0 1.649922E+0 1.949999E+0 1.757576E-8 1.799993E+0 1.649928E+0 1.949999E+0 1.787879E-8 1.799993E+0 1.649934E+0 1.949999E+0 1.818182E-8 1.799993E+0 1.649939E+0 1.949999E+0 1.848485E-8 1.799994E+0 1.649944E+0 1.949999E+0 1.878788E-8 1.799994E+0 1.649948E+0 1.949999E+0 1.909091E-8 1.799994E+0 1.649952E+0 1.949999E+0 1.939394E-8 1.799995E+0 1.649955E+0 1.949999E+0 1.969697E-8 1.799995E+0 1.649959E+0 1.950000E+0 2.000000E-8 1.799995E+0 1.649962E+0 1.950000E+0 2.030303E-8 1.799995E+0 1.649965E+0 1.950000E+0 2.060606E-8 1.799996E+0 1.649967E+0 1.950000E+0 2.090909E-8 1.799996E+0 1.649969E+0 1.950000E+0 2.121212E-8 1.799996E+0 1.649972E+0 1.950000E+0 2.151515E-8 1.799996E+0 1.649974E+0 1.950000E+0 2.181818E-8 1.799996E+0 1.649975E+0 1.950000E+0 2.212121E-8 1.799996E+0 1.649977E+0 1.950000E+0 2.242424E-8 1.799997E+0 1.649979E+0 1.950000E+0 2.272727E-8 1.799997E+0 1.649980E+0 1.950000E+0 2.303030E-8 1.799997E+0 1.649981E+0 1.950000E+0 2.333333E-8 1.799997E+0 1.649983E+0 1.950000E+0 2.363636E-8 1.799997E+0 1.649984E+0 1.950000E+0 2.393939E-8 1.799997E+0 1.649985E+0 1.950000E+0 2.424242E-8 1.799997E+0 1.649986E+0 1.950000E+0 2.454545E-8 1.799997E+0 1.649987E+0 1.950000E+0 2.484848E-8 1.799998E+0 1.649987E+0 1.950000E+0 2.515152E-8 1.799998E+0 1.649988E+0 1.950000E+0 2.545455E-8 1.799998E+0 1.649989E+0 1.950000E+0 2.575758E-8 1.799998E+0 1.649990E+0 1.950000E+0 2.606061E-8 1.799998E+0 1.649990E+0 1.950000E+0 2.636364E-8 1.799998E+0 1.649991E+0 1.950000E+0 2.666667E-8 1.799998E+0 1.649991E+0 1.950000E+0 2.696970E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.727273E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.757576E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.787879E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.818182E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.848485E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.878788E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.909091E-8 1.799999E+0 1.649994E+0 1.950000E+0 2.939394E-8 1.799999E+0 1.649994E+0 1.950000E+0 2.969697E-8 1.799999E+0 1.649995E+0 1.950000E+0 3.000000E-8 1.799999E+0 1.649995E+0 1.950000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 6.325260E-8 0.0 2.965816E-4 2.121212E-9 1.139864E-5 0.0 -1.356852E-2 2.424242E-9 1.074451E-3 6.862076E-7 -5.522348E-3 2.727273E-9 -3.328206E-3 -3.447570E-5 1.156940E-1 3.030303E-9 -1.480263E-2 5.725606E-4 3.846547E-1 3.333333E-9 -5.898808E-3 1.084249E-3 6.296949E-1 3.636364E-9 -1.496374E-3 1.083132E-4 8.294823E-1 3.939394E-9 1.633142E-2 -4.213047E-3 9.606357E-1 4.242424E-9 6.807852E-2 -1.037493E-2 1.038138E+0 4.545455E-9 1.443126E-1 -5.397218E-3 1.085733E+0 4.848485E-9 2.292778E-1 -1.620927E-3 1.114732E+0 5.151515E-9 3.115982E-1 -1.182451E-3 1.133252E+0 5.454545E-9 3.865259E-1 -9.368134E-4 1.145330E+0 5.757576E-9 4.521542E-1 8.348103E-4 1.153399E+0 6.060606E-9 5.086264E-1 6.102796E-3 1.158887E+0 6.363636E-9 5.562500E-1 1.712878E-2 1.162623E+0 6.666667E-9 5.961386E-1 3.370585E-2 1.165218E+0 6.969697E-9 6.280745E-1 5.467422E-2 1.166995E+0 7.272727E-9 6.539458E-1 7.813942E-2 1.168246E+0 7.575758E-9 6.748257E-1 1.028974E-1 1.169104E+0 7.878788E-9 6.922265E-1 1.279666E-1 1.169713E+0 8.181818E-9 7.065538E-1 1.526971E-1 1.170131E+0 8.484848E-9 7.187007E-1 1.767473E-1 1.170430E+0 8.787879E-9 7.287983E-1 1.997080E-1 1.170635E+0 9.090909E-9 7.374485E-1 2.215856E-1 1.170783E+0 9.393939E-9 7.446741E-1 2.420741E-1 1.170885E+0 9.696970E-9 7.509084E-1 2.613732E-1 1.170959E+0 10.000000E-9 7.561287E-1 2.792224E-1 1.171010E+0 1.030303E-8 7.606531E-1 2.959142E-1 1.171048E+0 1.060606E-8 7.644538E-1 3.112343E-1 1.171074E+0 1.090909E-8 7.677527E-1 3.254811E-1 1.171094E+0 1.121212E-8 7.705360E-1 3.385040E-1 1.171108E+0 1.151515E-8 7.729512E-1 3.505592E-1 1.171119E+0 1.181818E-8 7.749967E-1 3.615522E-1 1.171127E+0 1.212121E-8 7.767705E-1 3.716921E-1 1.171133E+0 1.242424E-8 7.782777E-1 3.809267E-1 1.171138E+0 1.272727E-8 7.795834E-1 3.894200E-1 1.171142E+0 1.303030E-8 7.806962E-1 3.971511E-1 1.171145E+0 1.333333E-8 7.816592E-1 4.042443E-1 1.171147E+0 1.363636E-8 7.824821E-1 4.107009E-1 1.171149E+0 1.393939E-8 7.831932E-1 4.166125E-1 1.171151E+0 1.424242E-8 7.838025E-1 4.219956E-1 1.171153E+0 1.454545E-8 7.843283E-1 4.269147E-1 1.171154E+0 1.484848E-8 7.847799E-1 4.313856E-1 1.171155E+0 1.515152E-8 7.851689E-1 4.354385E-1 1.171156E+0 1.545455E-8 7.855039E-1 4.391112E-1 1.171157E+0 1.575758E-8 7.857921E-1 4.424405E-1 1.171158E+0 1.606061E-8 7.860408E-1 4.454686E-1 1.171158E+0 1.636364E-8 7.862543E-1 4.482164E-1 1.171159E+0 1.666667E-8 7.864391E-1 4.507238E-1 1.171160E+0 1.696970E-8 7.865975E-1 4.530005E-1 1.171160E+0 1.727273E-8 7.867348E-1 4.550840E-1 1.171161E+0 1.757576E-8 7.868524E-1 4.569761E-1 1.171161E+0 1.787879E-8 7.869545E-1 4.587119E-1 1.171162E+0 1.818182E-8 7.870419E-1 4.602883E-1 1.171162E+0 1.848485E-8 7.871180E-1 4.617375E-1 1.171162E+0 1.878788E-8 7.871829E-1 4.630534E-1 1.171162E+0 1.909091E-8 7.872396E-1 4.642655E-1 1.171163E+0 1.939394E-8 7.872880E-1 4.653656E-1 1.171163E+0 1.969697E-8 7.873303E-1 4.663807E-1 1.171163E+0 2.000000E-8 7.873664E-1 4.673016E-1 1.171164E+0 2.030303E-8 7.873980E-1 4.681523E-1 1.171164E+0 2.060606E-8 7.874249E-1 4.689244E-1 1.171164E+0 2.090909E-8 7.874485E-1 4.696376E-1 1.171164E+0 2.121212E-8 7.874687E-1 4.702859E-1 1.171164E+0 2.151515E-8 7.874864E-1 4.708843E-1 1.171164E+0 2.181818E-8 7.875016E-1 4.714290E-1 1.171164E+0 2.212121E-8 7.875149E-1 4.719314E-1 1.171164E+0 2.242424E-8 7.875263E-1 4.723894E-1 1.171165E+0 2.272727E-8 7.875364E-1 4.728113E-1 1.171165E+0 2.303030E-8 7.875450E-1 4.731966E-1 1.171165E+0 2.333333E-8 7.875526E-1 4.735512E-1 1.171165E+0 2.363636E-8 7.875592E-1 4.738753E-1 1.171165E+0 2.393939E-8 7.875649E-1 4.741734E-1 1.171165E+0 2.424242E-8 7.875699E-1 4.744463E-1 1.171165E+0 2.454545E-8 7.875743E-1 4.746970E-1 1.171165E+0 2.484848E-8 7.875782E-1 4.749268E-1 1.171165E+0 2.515152E-8 7.875816E-1 4.751377E-1 1.171165E+0 2.545455E-8 7.875845E-1 4.753312E-1 1.171165E+0 2.575758E-8 7.875872E-1 4.755087E-1 1.171165E+0 2.606061E-8 7.875895E-1 4.756717E-1 1.171165E+0 2.636364E-8 7.875915E-1 4.758211E-1 1.171165E+0 2.666667E-8 7.875933E-1 4.759585E-1 1.171165E+0 2.696970E-8 7.875950E-1 4.760842E-1 1.171165E+0 2.727273E-8 7.875964E-1 4.762000E-1 1.171165E+0 2.757576E-8 7.875977E-1 4.763059E-1 1.171165E+0 2.787879E-8 7.875989E-1 4.764035E-1 1.171165E+0 2.818182E-8 7.875999E-1 4.764926E-1 1.171165E+0 2.848485E-8 7.876008E-1 4.765749E-1 1.171165E+0 2.878788E-8 7.876017E-1 4.766500E-1 1.171165E+0 2.909091E-8 7.876025E-1 4.767194E-1 1.171166E+0 2.939394E-8 7.876032E-1 4.767827E-1 1.171166E+0 2.969697E-8 7.876038E-1 4.768412E-1 1.171166E+0 3.000000E-8 7.876045E-1 4.769007E-1 1.171166E+0 | [Ramp] dV/dt_r 4.822E-1/2.410E-9 2.929E-1/4.994E-9 7.154E-1/1.004E-9 dV/dt_f 2.956E-1/1.895E-9 1.688E-1/3.711E-9 5.218E-1/9.405E-10 | |[End data_o | |====================================================================== | [Model] data_i_b Model_type Input Vinh=1.17 Vinl=.63 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.611344E-2 -6.477708E-2 -1.071544E-1 -1.700000E+0 -5.201449E-2 -5.962799E-2 -9.994848E-2 -1.600000E+0 -4.801378E-2 -5.451593E-2 -9.289068E-2 -1.500000E+0 -4.405924E-2 -4.942572E-2 -8.601926E-2 -1.400000E+0 -4.014915E-2 -4.434829E-2 -7.922776E-2 -1.300000E+0 -3.621415E-2 -3.927862E-2 -7.243063E-2 -1.200000E+0 -3.225418E-2 -3.421525E-2 -6.565202E-2 -1.100000E+0 -2.823918E-2 -2.916102E-2 -5.868330E-2 -1.000000E+0 -2.412728E-2 -2.412523E-2 -5.144825E-2 -9.000000E-1 -1.985003E-2 -1.912820E-2 -4.360511E-2 -8.000000E-1 -1.527881E-2 -1.421079E-2 -3.421704E-2 -7.000000E-1 -1.017966E-2 -9.455286E-3 -2.252757E-2 -6.000000E-1 -4.649266E-3 -5.030378E-3 -1.107835E-2 -5.000000E-1 -9.356847E-4 -1.203681E-3 -2.803667E-3 -4.000000E-1 -7.666551E-5 -7.388195E-5 -1.810110E-4 -3.000000E-1 -3.839507E-6 -4.516891E-6 -4.160274E-6 -2.000000E-1 -1.330777E-7 -2.477788E-7 -5.415017E-8 -1.000000E-1 -3.516459E-9 -1.160333E-8 -5.059875E-10 2.220446E-16 -4.930962E-11 -2.395451E-10 -2.575276E-12 1.000000E-1 2.559719E-11 2.261956E-10 1.050243E-12 2.000000E-1 2.873629E-11 2.502984E-10 1.153522E-12 3.000000E-1 3.000178E-11 2.565853E-10 1.207145E-12 4.000000E-1 3.113243E-11 2.617254E-10 1.256772E-12 5.000000E-1 3.224976E-11 2.667130E-10 1.306733E-12 6.000000E-1 3.337952E-11 2.717131E-10 1.358580E-12 7.000000E-1 3.453049E-11 2.767755E-10 1.411315E-12 8.000000E-1 3.570677E-11 2.819196E-10 1.466383E-12 9.000000E-1 3.691003E-11 2.871572E-10 1.524114E-12 1.000000E+0 3.814304E-11 2.924943E-10 1.584510E-12 1.100000E+0 3.940603E-11 2.979377E-10 1.647127E-12 1.200000E+0 4.070144E-11 3.034888E-10 1.712186E-12 1.300000E+0 4.202905E-11 3.091496E-10 1.779910E-12 1.400000E+0 4.338951E-11 3.149276E-10 1.850298E-12 1.500000E+0 4.478640E-11 3.208231E-10 1.922240E-12 1.600000E+0 4.621725E-11 3.268408E-10 2.001510E-12 1.700000E+0 4.768674E-11 3.329936E-10 2.081446E-12 1.800000E+0 4.920153E-11 3.392899E-10 2.162270E-12 | [POWER Clamp] 0.0 4.920153E-11 3.298997E-10 2.294609E-12 -10.000000E-2 5.076117E-11 3.361240E-10 2.386091E-12 -2.000000E-1 5.237455E-11 3.424976E-10 2.485567E-12 -3.000000E-1 5.405321E-11 3.490448E-10 2.590372E-12 -4.000000E-1 5.580336E-11 3.557887E-10 2.702727E-12 -5.000000E-1 5.764411E-11 3.627778E-10 2.824852E-12 -6.000000E-1 5.959411E-11 3.700493E-10 2.956746E-12 -7.000000E-1 6.167244E-11 3.776730E-10 3.101519E-12 -8.000000E-1 6.390666E-11 3.857226E-10 3.261391E-12 -9.000000E-1 6.632739E-11 3.942851E-10 3.439471E-12 -10.000000E-1 6.897105E-11 4.034701E-10 3.637091E-12 -1.100000E+0 7.187895E-11 4.134062E-10 3.861356E-12 -1.200000E+0 7.509371E-11 4.242255E-10 4.112266E-12 -1.300000E+0 7.866419E-11 4.360876E-10 4.398260E-12 -1.400000E+0 8.264411E-11 4.491758E-10 4.718892E-12 -1.500000E+0 8.709833E-11 4.636771E-10 5.082157E-12 -1.600000E+0 9.209522E-11 4.798046E-10 5.495160E-12 -1.700000E+0 9.768986E-11 4.977894E-10 5.955236E-12 -1.800000E+0 1.039737E-10 5.178746E-10 6.483702E-12 | |[End data_i_b | |====================================================================== [End]