|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP08 | TinyLogic(tm) ULP 2-Input AND Gate | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp08p5x_140.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i_a 32m 1.01n 0.13p 2 b data_i_b 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i_a Model_type Input Vinh=.975 Vinl=.525 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [GND Clamp] -1.500000E+0 -4.329105E-2 -4.919568E-2 -8.356616E-2 -1.400000E+0 -3.952053E-2 -4.416637E-2 -7.724635E-2 -1.300000E+0 -3.571795E-2 -3.913480E-2 -7.086133E-2 -1.200000E+0 -3.186321E-2 -3.410135E-2 -6.441359E-2 -1.100000E+0 -2.793083E-2 -2.907061E-2 -5.771632E-2 -1.000000E+0 -2.388329E-2 -2.405349E-2 -5.069543E-2 -9.000000E-1 -1.965644E-2 -1.907184E-2 -4.302116E-2 -8.000000E-1 -1.512616E-2 -1.416793E-2 -3.377186E-2 -7.000000E-1 -1.006436E-2 -9.425397E-3 -2.220542E-2 -6.000000E-1 -4.576927E-3 -5.013591E-3 -1.086926E-2 -5.000000E-1 -9.109177E-4 -1.197954E-3 -2.710793E-3 -4.000000E-1 -7.366069E-5 -7.294923E-5 -1.699016E-4 -3.000000E-1 -3.664428E-6 -4.428069E-6 -3.847350E-6 -2.000000E-1 -1.264210E-7 -2.416688E-7 -4.971693E-8 -1.000000E-1 -3.323218E-9 -1.126852E-8 -4.610904E-10 0.0 -4.486073E-11 -2.245426E-10 -2.231706E-12 1.000000E-1 2.568684E-11 2.267909E-10 1.053074E-12 2.000000E-1 2.873890E-11 2.503220E-10 1.154188E-12 3.000000E-1 3.000245E-11 2.565867E-10 1.207701E-12 4.000000E-1 3.113354E-11 2.617262E-10 1.256884E-12 5.000000E-1 3.225042E-11 2.667136E-10 1.307399E-12 6.000000E-1 3.337963E-11 2.717143E-10 1.359468E-12 7.000000E-1 3.453016E-11 2.767756E-10 1.412537E-12 8.000000E-1 3.570655E-11 2.819192E-10 1.468159E-12 9.000000E-1 3.691070E-11 2.871572E-10 1.525890E-12 1.000000E+0 3.814371E-11 2.924949E-10 1.585843E-12 1.100000E+0 3.940803E-11 2.979374E-10 1.647793E-12 1.200000E+0 4.070211E-11 3.034886E-10 1.713296E-12 1.300000E+0 4.202882E-11 3.091503E-10 1.780798E-12 1.400000E+0 4.339018E-11 3.149283E-10 1.851630E-12 1.500000E+0 4.478706E-11 3.208231E-10 1.924016E-12 | [POWER Clamp] 0.0 4.478706E-11 3.149283E-10 1.998401E-12 -1.000000E-1 4.621859E-11 3.208236E-10 2.078337E-12 -2.000000E-1 4.769118E-11 3.268421E-10 2.163159E-12 -3.000000E-1 4.920286E-11 3.329945E-10 2.250644E-12 -4.000000E-1 5.076117E-11 3.392913E-10 2.339906E-12 -5.000000E-1 5.237588E-11 3.457483E-10 2.434941E-12 -6.000000E-1 5.405365E-11 3.523915E-10 2.537970E-12 -7.000000E-1 5.580336E-11 3.592535E-10 2.644995E-12 -8.000000E-1 5.764500E-11 3.663754E-10 2.764011E-12 -9.000000E-1 5.959455E-11 3.738121E-10 2.890577E-12 -1.000000E+0 6.167289E-11 3.816409E-10 3.025580E-12 -1.100000E+0 6.390755E-11 3.899348E-10 3.178346E-12 -1.200000E+0 6.632783E-11 3.987979E-10 3.349321E-12 -1.300000E+0 6.897238E-11 4.083374E-10 3.537615E-12 -1.400000E+0 7.187895E-11 4.186957E-10 3.745448E-12 -1.500000E+0 7.509504E-11 4.300138E-10 3.983480E-12 | |[End data_i_a | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=.75 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [Pullup] -1.500000E+0 6.840998E-2 1.721583E-2 9.475014E-2 -1.400000E+0 6.158176E-2 2.595312E-2 8.560007E-2 -1.300000E+0 5.490055E-2 3.025326E-2 7.657928E-2 -1.200000E+0 4.840297E-2 2.991826E-2 6.773052E-2 -1.100000E+0 4.213477E-2 2.748203E-2 5.914106E-2 -1.000000E+0 3.610747E-2 2.445871E-2 5.089943E-2 -9.000000E-1 3.045713E-2 2.135787E-2 4.317700E-2 -8.000000E-1 2.542587E-2 1.831361E-2 3.609097E-2 -7.000000E-1 2.095076E-2 1.536025E-2 2.993642E-2 -6.000000E-1 1.718884E-2 1.251331E-2 2.484617E-2 -5.000000E-1 1.389666E-2 9.838704E-3 2.035156E-2 -4.000000E-1 1.080645E-2 7.446462E-3 1.601141E-2 -3.000000E-1 7.845461E-3 5.322096E-3 1.176284E-2 -2.000000E-1 5.029907E-3 3.362931E-3 7.640338E-3 -1.000000E-1 2.398538E-3 1.577485E-3 3.697211E-3 0.0 7.471446E-11 4.771108E-10 1.697309E-11 1.000000E-1 -2.122460E-3 -1.357943E-3 -3.350767E-3 2.000000E-1 -3.962362E-3 -2.511843E-3 -6.303760E-3 3.000000E-1 -5.517944E-3 -3.461155E-3 -8.854111E-3 4.000000E-1 -6.787937E-3 -4.205925E-3 -1.099735E-2 5.000000E-1 -7.772776E-3 -4.748491E-3 -1.273039E-2 6.000000E-1 -8.479894E-3 -5.101410E-3 -1.405544E-2 7.000000E-1 -8.944311E-3 -5.310848E-3 -1.499707E-2 8.000000E-1 -9.252104E-3 -5.450867E-3 -1.563923E-2 9.000000E-1 -9.485924E-3 -5.564407E-3 -1.610269E-2 1.000000E+0 -9.682367E-3 -5.664790E-3 -1.646818E-2 1.100000E+0 -9.855550E-3 -5.756581E-3 -1.677553E-2 1.200000E+0 -1.001248E-2 -5.842021E-3 -1.704549E-2 1.300000E+0 -1.015740E-2 -5.922502E-3 -1.728997E-2 1.400000E+0 -1.029314E-2 -5.998997E-3 -1.751634E-2 1.500000E+0 -1.042168E-2 -6.072240E-3 -1.772941E-2 1.600000E+0 -1.054449E-2 -6.142955E-3 -1.793249E-2 1.700000E+0 -1.066276E-2 -6.214802E-3 -1.812789E-2 1.800000E+0 -1.077951E-2 -6.347359E-3 -1.831734E-2 1.900000E+0 -1.093871E-2 -7.688116E-3 -1.850448E-2 2.000000E+0 -1.166252E-2 -1.226999E-2 -1.879723E-2 2.100000E+0 -1.474106E-2 -1.794370E-2 -2.085833E-2 2.200000E+0 -2.000110E-2 -2.452918E-2 -2.767740E-2 2.300000E+0 -2.588560E-2 -3.168593E-2 -3.763200E-2 2.400000E+0 -3.204509E-2 -3.922433E-2 -4.857917E-2 2.500000E+0 -3.845026E-2 -4.705170E-2 -5.894047E-2 2.600000E+0 -4.506921E-2 -5.511083E-2 -6.888427E-2 2.700000E+0 -5.186023E-2 -6.335793E-2 -7.873353E-2 2.800000E+0 -5.878165E-2 -7.175646E-2 -8.855725E-2 2.900000E+0 -6.579628E-2 -8.027546E-2 -9.832292E-2 3.000000E+0 -7.287239E-2 -8.888899E-2 -1.080778E-1 | [Pulldown] -1.500000E+0 -7.620826E-2 -8.463665E-2 -1.170462E-1 -1.400000E+0 -6.900370E-2 -7.592360E-2 -1.073704E-1 -1.300000E+0 -6.177657E-2 -6.727174E-2 -9.752945E-2 -1.200000E+0 -5.454955E-2 -5.870872E-2 -8.754807E-2 -1.100000E+0 -4.735622E-2 -5.026914E-2 -7.737361E-2 -1.000000E+0 -4.023599E-2 -4.199468E-2 -6.703742E-2 -9.000000E-1 -3.322535E-2 -3.393868E-2 -5.646937E-2 -8.000000E-1 -2.634564E-2 -2.618478E-2 -4.533521E-2 -7.000000E-1 -1.960555E-2 -1.889856E-2 -3.343944E-2 -6.000000E-1 -1.330453E-2 -1.237531E-2 -2.230541E-2 -5.000000E-1 -8.917714E-3 -6.822201E-3 -1.394987E-2 -4.000000E-1 -6.677291E-3 -4.449697E-3 -9.899395E-3 -3.000000E-1 -4.953846E-3 -3.225489E-3 -7.421837E-3 -2.000000E-1 -3.277118E-3 -2.093404E-3 -4.992081E-3 -1.000000E-1 -1.620535E-3 -1.012800E-3 -2.516736E-3 0.0 -2.412177E-11 -3.155860E-10 -4.968838E-13 1.000000E-1 1.483920E-3 8.946214E-4 2.379126E-3 2.000000E-1 2.749410E-3 1.639467E-3 4.449970E-3 3.000000E-1 3.802133E-3 2.238919E-3 6.216884E-3 4.000000E-1 4.647779E-3 2.697527E-3 7.683998E-3 5.000000E-1 5.291572E-3 3.020644E-3 8.852282E-3 6.000000E-1 5.737592E-3 3.218556E-3 9.710636E-3 7.000000E-1 5.998965E-3 3.321100E-3 1.023908E-2 8.000000E-1 6.132025E-3 3.374188E-3 1.050287E-2 9.000000E-1 6.204773E-3 3.406499E-3 1.063727E-2 1.000000E+0 6.251600E-3 3.429377E-3 1.071862E-2 1.100000E+0 6.286007E-3 3.447346E-3 1.077599E-2 1.200000E+0 6.313691E-3 3.462466E-3 1.082097E-2 1.300000E+0 6.337371E-3 3.475794E-3 1.085883E-2 1.400000E+0 6.358485E-3 3.487924E-3 1.089224E-2 1.500000E+0 6.377864E-3 3.499220E-3 1.092270E-2 1.600000E+0 6.396015E-3 3.509975E-3 1.095112E-2 1.700000E+0 6.413273E-3 3.521715E-3 1.097807E-2 1.800000E+0 6.429982E-3 3.560423E-3 1.100391E-2 1.900000E+0 6.448297E-3 3.783116E-3 1.102893E-2 2.000000E+0 6.492749E-3 4.230397E-3 1.105406E-2 2.100000E+0 6.706751E-3 4.784625E-3 1.109345E-2 2.200000E+0 7.514298E-3 5.379519E-3 1.129096E-2 2.300000E+0 9.293975E-3 6.013794E-3 1.232612E-2 2.400000E+0 1.184169E-2 6.689630E-3 1.490641E-2 2.500000E+0 1.526752E-2 7.410772E-3 1.886601E-2 2.600000E+0 1.924318E-2 8.182785E-3 2.379965E-2 2.700000E+0 2.358327E-2 9.013009E-3 2.955660E-2 2.800000E+0 2.828640E-2 9.909414E-3 3.592980E-2 2.900000E+0 3.329891E-2 1.087709E-2 4.278017E-2 3.000000E+0 3.857911E-2 1.191575E-2 5.001077E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 1.500000E+0 1.400000E+0 1.600000E+0 3.030303E-10 1.500000E+0 1.400000E+0 1.600000E+0 6.060606E-10 1.500000E+0 1.400000E+0 1.600000E+0 9.090909E-10 1.500000E+0 1.400000E+0 1.600000E+0 1.212121E-9 1.500000E+0 1.400000E+0 1.600000E+0 1.515152E-9 1.500000E+0 1.400000E+0 1.600000E+0 1.818182E-9 1.500000E+0 1.400000E+0 1.600000E+0 2.121212E-9 1.500000E+0 1.400000E+0 1.600000E+0 2.424242E-9 1.499999E+0 1.400000E+0 1.599955E+0 2.727273E-9 1.500016E+0 1.399999E+0 1.599050E+0 3.030303E-9 1.499808E+0 1.399998E+0 1.601081E+0 3.333333E-9 1.499164E+0 1.400010E+0 1.613170E+0 3.636364E-9 1.499240E+0 1.400040E+0 1.611287E+0 3.939394E-9 1.500844E+0 1.399787E+0 1.539390E+0 4.242424E-9 1.506110E+0 1.399424E+0 1.412098E+0 4.545455E-9 1.512061E+0 1.399215E+0 1.294474E+0 4.848485E-9 1.512630E+0 1.399437E+0 1.208731E+0 5.151515E-9 1.507192E+0 1.399726E+0 1.152116E+0 5.454545E-9 1.491083E+0 1.400353E+0 1.116712E+0 5.757576E-9 1.460240E+0 1.401806E+0 1.095057E+0 6.060606E-9 1.422319E+0 1.404429E+0 1.081915E+0 6.363636E-9 1.384486E+0 1.407000E+0 1.074103E+0 6.666667E-9 1.349832E+0 1.408556E+0 1.069391E+0 6.969697E-9 1.319806E+0 1.408044E+0 1.066603E+0 7.272727E-9 1.294189E+0 1.406367E+0 1.064891E+0 7.575758E-9 1.273092E+0 1.404711E+0 1.063873E+0 7.878788E-9 1.255597E+0 1.403065E+0 1.063237E+0 8.181818E-9 1.241529E+0 1.400634E+0 1.062859E+0 8.484848E-9 1.229989E+0 1.396323E+0 1.062619E+0 8.787879E-9 1.220850E+0 1.389052E+0 1.062476E+0 9.090909E-9 1.213392E+0 1.379680E+0 1.062384E+0 9.393939E-9 1.207544E+0 1.368932E+0 1.062328E+0 9.696970E-9 1.202778E+0 1.357787E+0 1.062291E+0 10.000000E-9 1.199068E+0 1.346726E+0 1.062268E+0 1.030303E-8 1.196045E+0 1.336003E+0 1.062252E+0 1.060606E-8 1.193698E+0 1.325874E+0 1.062241E+0 1.090909E-8 1.191790E+0 1.316320E+0 1.062233E+0 1.121212E-8 1.190307E+0 1.307505E+0 1.062228E+0 1.151515E-8 1.189105E+0 1.299327E+0 1.062223E+0 1.181818E-8 1.188169E+0 1.291887E+0 1.062220E+0 1.212121E-8 1.187413E+0 1.285063E+0 1.062217E+0 1.242424E-8 1.186823E+0 1.278909E+0 1.062214E+0 1.272727E-8 1.186348E+0 1.273312E+0 1.062212E+0 1.303030E-8 1.185975E+0 1.268293E+0 1.062210E+0 1.333333E-8 1.185677E+0 1.263757E+0 1.062208E+0 1.363636E-8 1.185442E+0 1.259704E+0 1.062207E+0 1.393939E-8 1.185254E+0 1.256060E+0 1.062205E+0 1.424242E-8 1.185106E+0 1.252811E+0 1.062204E+0 1.454545E-8 1.184988E+0 1.249903E+0 1.062203E+0 1.484848E-8 1.184894E+0 1.247311E+0 1.062202E+0 1.515152E-8 1.184820E+0 1.245000E+0 1.062201E+0 1.545455E-8 1.184761E+0 1.242942E+0 1.062200E+0 1.575758E-8 1.184714E+0 1.241112E+0 1.062199E+0 1.606061E-8 1.184676E+0 1.239483E+0 1.062198E+0 1.636364E-8 1.184646E+0 1.238038E+0 1.062198E+0 1.666667E-8 1.184623E+0 1.236750E+0 1.062197E+0 1.696970E-8 1.184604E+0 1.235611E+0 1.062197E+0 1.727273E-8 1.184588E+0 1.234595E+0 1.062196E+0 1.757576E-8 1.184576E+0 1.233699E+0 1.062196E+0 1.787879E-8 1.184566E+0 1.232899E+0 1.062195E+0 1.818182E-8 1.184559E+0 1.232195E+0 1.062195E+0 1.848485E-8 1.184552E+0 1.231565E+0 1.062195E+0 1.878788E-8 1.184547E+0 1.231012E+0 1.062194E+0 1.909091E-8 1.184543E+0 1.230517E+0 1.062194E+0 1.939394E-8 1.184540E+0 1.230083E+0 1.062194E+0 1.969697E-8 1.184537E+0 1.229693E+0 1.062193E+0 2.000000E-8 1.184535E+0 1.229353E+0 1.062193E+0 2.030303E-8 1.184533E+0 1.229048E+0 1.062193E+0 2.060606E-8 1.184531E+0 1.228780E+0 1.062193E+0 2.090909E-8 1.184530E+0 1.228541E+0 1.062193E+0 2.121212E-8 1.184528E+0 1.228331E+0 1.062192E+0 2.151515E-8 1.184527E+0 1.228143E+0 1.062192E+0 2.181818E-8 1.184527E+0 1.227979E+0 1.062192E+0 2.212121E-8 1.184526E+0 1.227832E+0 1.062192E+0 2.242424E-8 1.184525E+0 1.227702E+0 1.062192E+0 2.272727E-8 1.184525E+0 1.227587E+0 1.062192E+0 2.303030E-8 1.184524E+0 1.227486E+0 1.062192E+0 2.333333E-8 1.184524E+0 1.227395E+0 1.062192E+0 2.363636E-8 1.184523E+0 1.227316E+0 1.062192E+0 2.393939E-8 1.184523E+0 1.227245E+0 1.062191E+0 2.424242E-8 1.184522E+0 1.227183E+0 1.062191E+0 2.454545E-8 1.184522E+0 1.227127E+0 1.062191E+0 2.484848E-8 1.184522E+0 1.227078E+0 1.062191E+0 2.515152E-8 1.184521E+0 1.227035E+0 1.062191E+0 2.545455E-8 1.184521E+0 1.226996E+0 1.062191E+0 2.575758E-8 1.184521E+0 1.226962E+0 1.062191E+0 2.606061E-8 1.184521E+0 1.226932E+0 1.062191E+0 2.636364E-8 1.184520E+0 1.226905E+0 1.062191E+0 2.666667E-8 1.184520E+0 1.226881E+0 1.062191E+0 2.696970E-8 1.184520E+0 1.226860E+0 1.062191E+0 2.727273E-8 1.184520E+0 1.226842E+0 1.062191E+0 2.757576E-8 1.184519E+0 1.226825E+0 1.062191E+0 2.787879E-8 1.184519E+0 1.226811E+0 1.062191E+0 2.818182E-8 1.184519E+0 1.226798E+0 1.062191E+0 2.848485E-8 1.184519E+0 1.226786E+0 1.062191E+0 2.878788E-8 1.184519E+0 1.226776E+0 1.062191E+0 2.909091E-8 1.184519E+0 1.226767E+0 1.062191E+0 2.939394E-8 1.184518E+0 1.226759E+0 1.062191E+0 2.969697E-8 1.184518E+0 1.226752E+0 1.062191E+0 3.000000E-8 1.184518E+0 1.226745E+0 1.062191E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.352026E+0 1.216679E+0 1.487338E+0 3.030303E-10 1.352026E+0 1.216679E+0 1.487338E+0 6.060606E-10 1.352026E+0 1.216679E+0 1.487338E+0 9.090909E-10 1.352026E+0 1.216679E+0 1.487338E+0 1.212121E-9 1.352026E+0 1.216679E+0 1.487338E+0 1.515152E-9 1.352026E+0 1.216679E+0 1.487338E+0 1.818182E-9 1.352026E+0 1.216679E+0 1.487338E+0 2.121212E-9 1.352026E+0 1.216679E+0 1.487338E+0 2.424242E-9 1.352026E+0 1.216679E+0 1.487325E+0 2.727273E-9 1.352032E+0 1.216679E+0 1.487213E+0 3.030303E-9 1.351950E+0 1.216679E+0 1.473849E+0 3.333333E-9 1.352136E+0 1.216686E+0 1.381574E+0 3.636364E-9 1.352394E+0 1.216668E+0 1.321403E+0 3.939394E-9 1.340832E+0 1.216545E+0 1.240603E+0 4.242424E-9 1.284526E+0 1.216801E+0 1.113751E+0 4.545455E-9 1.229017E+0 1.217419E+0 9.971642E-1 4.848485E-9 1.212989E+0 1.218327E+0 9.132787E-1 5.151515E-9 1.207341E+0 1.217678E+0 8.604288E-1 5.454545E-9 1.191651E+0 1.211150E+0 8.286910E-1 5.757576E-9 1.161069E+0 1.190129E+0 8.094489E-1 6.060606E-9 1.123382E+0 1.149509E+0 7.975510E-1 6.363636E-9 1.085815E+0 1.118369E+0 7.901654E-1 6.666667E-9 1.051470E+0 1.106769E+0 7.854590E-1 6.969697E-9 1.021788E+0 1.106804E+0 7.825049E-1 7.272727E-9 9.965367E-1 1.106462E+0 7.805868E-1 7.575758E-9 9.757916E-1 1.104857E+0 7.793792E-1 7.878788E-9 9.586340E-1 1.103099E+0 7.785848E-1 8.181818E-9 9.449011E-1 1.100658E+0 7.780849E-1 8.484848E-9 9.336820E-1 1.096429E+0 7.777522E-1 8.787879E-9 9.248959E-1 1.089288E+0 7.775427E-1 9.090909E-9 9.178100E-1 1.080050E+0 7.774013E-1 9.393939E-9 9.123034E-1 1.069421E+0 7.773119E-1 9.696970E-9 9.078278E-1 1.058385E+0 7.772504E-1 10.000000E-9 9.043406E-1 1.047429E+0 7.772109E-1 1.030303E-8 9.014899E-1 1.036809E+0 7.771830E-1 1.060606E-8 8.992612E-1 1.026784E+0 7.771645E-1 1.090909E-8 8.974371E-1 1.017333E+0 7.771510E-1 1.121212E-8 8.960037E-1 1.008621E+0 7.771415E-1 1.151515E-8 8.948321E-1 1.000546E+0 7.771342E-1 1.181818E-8 8.939075E-1 9.932051E-1 7.771287E-1 1.212121E-8 8.931530E-1 9.864785E-1 7.771243E-1 1.242424E-8 8.925553E-1 9.804180E-1 7.771207E-1 1.272727E-8 8.920686E-1 9.749111E-1 7.771178E-1 1.303030E-8 8.916817E-1 9.699771E-1 7.771152E-1 1.333333E-8 8.913673E-1 9.655228E-1 7.771130E-1 1.363636E-8 8.911165E-1 9.615455E-1 7.771110E-1 1.393939E-8 8.909131E-1 9.579733E-1 7.771093E-1 1.424242E-8 8.907504E-1 9.547899E-1 7.771078E-1 1.454545E-8 8.906187E-1 9.519428E-1 7.771063E-1 1.484848E-8 8.905129E-1 9.494079E-1 7.771051E-1 1.515152E-8 8.904274E-1 9.471488E-1 7.771039E-1 1.545455E-8 8.903585E-1 9.451381E-1 7.771029E-1 1.575758E-8 8.903030E-1 9.433515E-1 7.771019E-1 1.606061E-8 8.902580E-1 9.417610E-1 7.771011E-1 1.636364E-8 8.902218E-1 9.403516E-1 7.771003E-1 1.666667E-8 8.901923E-1 9.390960E-1 7.770995E-1 1.696970E-8 8.901687E-1 9.379862E-1 7.770989E-1 1.727273E-8 8.901493E-1 9.369967E-1 7.770983E-1 1.757576E-8 8.901337E-1 9.361239E-1 7.770977E-1 1.787879E-8 8.901208E-1 9.353450E-1 7.770972E-1 1.818182E-8 8.901105E-1 9.346594E-1 7.770968E-1 1.848485E-8 8.901019E-1 9.340467E-1 7.770964E-1 1.878788E-8 8.900950E-1 9.335086E-1 7.770960E-1 1.909091E-8 8.900892E-1 9.330270E-1 7.770956E-1 1.939394E-8 8.900845E-1 9.326049E-1 7.770953E-1 1.969697E-8 8.900805E-1 9.322266E-1 7.770950E-1 2.000000E-8 8.900773E-1 9.318955E-1 7.770947E-1 2.030303E-8 8.900745E-1 9.315987E-1 7.770945E-1 2.060606E-8 8.900722E-1 9.313390E-1 7.770943E-1 2.090909E-8 8.900702E-1 9.311063E-1 7.770941E-1 2.121212E-8 8.900685E-1 9.309024E-1 7.770939E-1 2.151515E-8 8.900671E-1 9.307200E-1 7.770937E-1 2.181818E-8 8.900658E-1 9.305600E-1 7.770936E-1 2.212121E-8 8.900647E-1 9.304170E-1 7.770934E-1 2.242424E-8 8.900637E-1 9.302914E-1 7.770933E-1 2.272727E-8 8.900629E-1 9.301794E-1 7.770932E-1 2.303030E-8 8.900621E-1 9.300809E-1 7.770931E-1 2.333333E-8 8.900614E-1 9.299931E-1 7.770930E-1 2.363636E-8 8.900607E-1 9.299157E-1 7.770929E-1 2.393939E-8 8.900601E-1 9.298469E-1 7.770928E-1 2.424242E-8 8.900596E-1 9.297862E-1 7.770927E-1 2.454545E-8 8.900591E-1 9.297323E-1 7.770927E-1 2.484848E-8 8.900586E-1 9.296846E-1 7.770926E-1 2.515152E-8 8.900582E-1 9.296424E-1 7.770925E-1 2.545455E-8 8.900578E-1 9.296049E-1 7.770925E-1 2.575758E-8 8.900574E-1 9.295718E-1 7.770925E-1 2.606061E-8 8.900570E-1 9.295424E-1 7.770924E-1 2.636364E-8 8.900567E-1 9.295164E-1 7.770924E-1 2.666667E-8 8.900564E-1 9.294933E-1 7.770923E-1 2.696970E-8 8.900561E-1 9.294729E-1 7.770923E-1 2.727273E-8 8.900557E-1 9.294548E-1 7.770923E-1 2.757576E-8 8.900555E-1 9.294388E-1 7.770922E-1 2.787879E-8 8.900552E-1 9.294245E-1 7.770922E-1 2.818182E-8 8.900549E-1 9.294119E-1 7.770922E-1 2.848485E-8 8.900547E-1 9.294007E-1 7.770922E-1 2.878788E-8 8.900544E-1 9.293908E-1 7.770922E-1 2.909091E-8 8.900542E-1 9.293820E-1 7.770921E-1 2.939394E-8 8.900540E-1 9.293742E-1 7.770921E-1 2.969697E-8 8.900538E-1 9.293672E-1 7.770921E-1 3.000000E-8 8.900535E-1 9.293604E-1 7.770921E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.854408E-1 2.883419E-1 7.856984E-1 3.030303E-10 4.854408E-1 2.883419E-1 7.856984E-1 6.060606E-10 4.854408E-1 2.883419E-1 7.856984E-1 9.090909E-10 4.854408E-1 2.883419E-1 7.856984E-1 1.212121E-9 4.854408E-1 2.883419E-1 7.856984E-1 1.515152E-9 4.854408E-1 2.883419E-1 7.856983E-1 1.818182E-9 4.854407E-1 2.883418E-1 7.856983E-1 2.121212E-9 4.854406E-1 2.883417E-1 7.857004E-1 2.424242E-9 4.854435E-1 2.883415E-1 7.859989E-1 2.727273E-9 4.853765E-1 2.883425E-1 7.941664E-1 3.030303E-9 4.861737E-1 2.883525E-1 6.599433E-1 3.333333E-9 4.925065E-1 2.883299E-1 2.326948E-1 3.636364E-9 4.948770E-1 2.880770E-1 5.532059E-2 3.939394E-9 4.086167E-1 2.885784E-1 8.896699E-3 4.242424E-9 1.864103E-1 2.919430E-1 1.382934E-3 4.545455E-9 4.927334E-2 2.969458E-1 5.693353E-4 4.848485E-9 1.510930E-2 3.017137E-1 5.033496E-4 5.151515E-9 8.132171E-3 2.965460E-1 4.031424E-4 5.454545E-9 4.585317E-3 2.581369E-1 2.972844E-4 5.757576E-9 2.360845E-3 1.716751E-1 2.159207E-4 6.060606E-9 1.321207E-3 7.218060E-2 1.595113E-4 6.363636E-9 8.916652E-4 2.127762E-2 1.221817E-4 6.666667E-9 6.761020E-4 7.632454E-3 9.694688E-5 6.969697E-9 5.374791E-4 6.343711E-3 7.976368E-5 7.272727E-9 4.338706E-4 5.338043E-3 6.736983E-5 7.575758E-9 3.546058E-4 4.176786E-3 5.831126E-5 7.878788E-9 2.912957E-4 2.994839E-3 5.124976E-5 8.181818E-9 2.414581E-4 2.125603E-3 4.568698E-5 8.484848E-9 2.008440E-4 1.534559E-3 4.104123E-5 8.787879E-9 1.685961E-4 1.161515E-3 3.714932E-5 9.090909E-9 1.420460E-4 9.066330E-4 3.373698E-5 9.393939E-9 1.208799E-4 7.386574E-4 3.076231E-5 9.696970E-9 1.033051E-4 6.155565E-4 2.807895E-5 10.000000E-9 8.924087E-5 5.267362E-4 2.568901E-5 1.030303E-8 7.747582E-5 4.558771E-4 2.350202E-5 1.060606E-8 6.799118E-5 4.000331E-4 2.153190E-5 1.090909E-8 6.001127E-5 3.528578E-4 1.971860E-5 1.121212E-8 5.350438E-5 3.135244E-4 1.807463E-5 1.151515E-8 4.799723E-5 2.792731E-4 1.655896E-5 1.181818E-8 4.344693E-5 2.498371E-4 1.518019E-5 1.212121E-8 3.956495E-5 2.238131E-4 1.390898E-5 1.242424E-8 3.630853E-5 2.010882E-4 1.275026E-5 1.272727E-8 3.350211E-5 1.808538E-4 1.168270E-5 1.303030E-8 3.110787E-5 1.630258E-4 1.070827E-5 1.333333E-8 2.901939E-5 1.471001E-4 9.811428E-6 1.363636E-8 2.720527E-5 1.329890E-4 8.991896E-6 1.393939E-8 2.560137E-5 1.203663E-4 8.238526E-6 1.424242E-8 2.418252E-5 1.091363E-4 7.549378E-6 1.454545E-8 2.291044E-5 9.908551E-5 6.916659E-6 1.484848E-8 2.176530E-5 9.011388E-5 6.337287E-6 1.515152E-8 2.072465E-5 8.208335E-5 5.806030E-6 1.545455E-8 1.977295E-5 7.489372E-5 5.319065E-6 1.575758E-8 1.889742E-5 6.845858E-5 4.873109E-6 1.606061E-8 1.808585E-5 6.268096E-5 4.463906E-6 1.636364E-8 1.733136E-5 5.751002E-5 4.089636E-6 1.666667E-8 1.662422E-5 5.285443E-5 3.745847E-6 1.696970E-8 1.596119E-5 4.868771E-5 3.431801E-6 1.727273E-8 1.533433E-5 4.492562E-5 3.143019E-6 1.757576E-8 1.474268E-5 4.155811E-5 2.879550E-6 1.787879E-8 1.417955E-5 3.850873E-5 2.637009E-6 1.818182E-8 1.364541E-5 3.577828E-5 2.416004E-6 1.848485E-8 1.313446E-5 3.329823E-5 2.212325E-6 1.878788E-8 1.264806E-5 3.107628E-5 2.026961E-6 1.909091E-8 1.218103E-5 2.905163E-5 1.855937E-6 1.939394E-8 1.173533E-5 2.723609E-5 1.700482E-6 1.969697E-8 1.130617E-5 2.557618E-5 1.556889E-6 2.000000E-8 1.089593E-5 2.408589E-5 1.426529E-6 2.030303E-8 1.050018E-5 2.271929E-5 1.306043E-6 2.060606E-8 1.012127E-5 2.148883E-5 1.196669E-6 2.090909E-8 9.755441E-6 2.035828E-5 1.095634E-6 2.121212E-8 9.404609E-6 1.933584E-5 1.003816E-6 2.151515E-8 9.065802E-6 1.839489E-5 9.190976E-7 2.181818E-8 8.740474E-6 1.753992E-5 8.420220E-7 2.212121E-8 8.426283E-6 1.675152E-5 7.709878E-7 2.242424E-8 8.124287E-6 1.603162E-5 7.062900E-7 2.272727E-8 7.832665E-6 1.536620E-5 6.467325E-7 2.303030E-8 7.552130E-6 1.475546E-5 5.924267E-7 2.333333E-8 7.281294E-6 1.418941E-5 5.424935E-7 2.363636E-8 7.020569E-6 1.366711E-5 1.644272E-7 2.393939E-8 6.768937E-6 1.318157E-5 0.0 2.424242E-8 6.526548E-6 1.273111E-5 0.0 2.454545E-8 6.292699E-6 1.231098E-5 0.0 2.484848E-8 6.067310E-6 1.191909E-5 0.0 2.515152E-8 5.849953E-6 1.155229E-5 0.0 2.545455E-8 5.640348E-6 1.120830E-5 0.0 2.575758E-8 5.438300E-6 1.088517E-5 0.0 2.606061E-8 5.243360E-6 1.058054E-5 0.0 2.636364E-8 5.055535E-6 1.029333E-5 0.0 2.666667E-8 4.874228E-6 1.002119E-5 0.0 2.696970E-8 4.699622E-6 9.763674E-6 0.0 2.727273E-8 4.530994E-6 9.518509E-6 0.0 2.757576E-8 4.368677E-6 9.285684E-6 0.0 2.787879E-8 4.211842E-6 9.063045E-6 0.0 2.818182E-8 4.060952E-6 8.850893E-6 0.0 2.848485E-8 3.915089E-6 8.647194E-6 0.0 2.878788E-8 3.774824E-6 8.452471E-6 0.0 2.909091E-8 3.639169E-6 8.264816E-6 0.0 2.939394E-8 3.508786E-6 8.084901E-6 0.0 2.969697E-8 3.382628E-6 7.910943E-6 0.0 3.000000E-8 3.247816E-6 7.724979E-6 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 1.184514E+0 1.226692E+0 1.062191E+0 3.030303E-10 1.184514E+0 1.226692E+0 1.062191E+0 6.060606E-10 1.184514E+0 1.226692E+0 1.062191E+0 9.090909E-10 1.184514E+0 1.226692E+0 1.062191E+0 1.212121E-9 1.184514E+0 1.226692E+0 1.062191E+0 1.515152E-9 1.184514E+0 1.226692E+0 1.062191E+0 1.818182E-9 1.184514E+0 1.226692E+0 1.062179E+0 2.121212E-9 1.184515E+0 1.226692E+0 1.061306E+0 2.424242E-9 1.184517E+0 1.226692E+0 1.243095E+0 2.727273E-9 1.184584E+0 1.226693E+0 1.496014E+0 3.030303E-9 1.182547E+0 1.226679E+0 1.575317E+0 3.333333E-9 1.238000E+0 1.226699E+0 1.588010E+0 3.636364E-9 1.398023E+0 1.227069E+0 1.595283E+0 3.939394E-9 1.475033E+0 1.226494E+0 1.597978E+0 4.242424E-9 1.489421E+0 1.224253E+0 1.598869E+0 4.545455E-9 1.491968E+0 1.225559E+0 1.599299E+0 4.848485E-9 1.493903E+0 1.254676E+0 1.599539E+0 5.151515E-9 1.495826E+0 1.327643E+0 1.599687E+0 5.454545E-9 1.497177E+0 1.377984E+0 1.599784E+0 5.757576E-9 1.497982E+0 1.392610E+0 1.599848E+0 6.060606E-9 1.498475E+0 1.395025E+0 1.599892E+0 6.363636E-9 1.498803E+0 1.395216E+0 1.599921E+0 6.666667E-9 1.499041E+0 1.395649E+0 1.599941E+0 6.969697E-9 1.499218E+0 1.396247E+0 1.599955E+0 7.272727E-9 1.499357E+0 1.396792E+0 1.599965E+0 7.575758E-9 1.499467E+0 1.397246E+0 1.599972E+0 7.878788E-9 1.499556E+0 1.397637E+0 1.599977E+0 8.181818E-9 1.499628E+0 1.397969E+0 1.599980E+0 8.484848E-9 1.499688E+0 1.398254E+0 1.599983E+0 8.787879E-9 1.499736E+0 1.398487E+0 1.599986E+0 9.090909E-9 1.499777E+0 1.398682E+0 1.599987E+0 9.393939E-9 1.499811E+0 1.398840E+0 1.599989E+0 9.696970E-9 1.499840E+0 1.398975E+0 1.599990E+0 10.000000E-9 1.499863E+0 1.399086E+0 1.599991E+0 1.030303E-8 1.499884E+0 1.399184E+0 1.599992E+0 1.060606E-8 1.499900E+0 1.399266E+0 1.599993E+0 1.090909E-8 1.499915E+0 1.399339E+0 1.599993E+0 1.121212E-8 1.499927E+0 1.399403E+0 1.599994E+0 1.151515E-8 1.499937E+0 1.399459E+0 1.599995E+0 1.181818E-8 1.499945E+0 1.399509E+0 1.599995E+0 1.212121E-8 1.499953E+0 1.399554E+0 1.599996E+0 1.242424E-8 1.499959E+0 1.399594E+0 1.599996E+0 1.272727E-8 1.499964E+0 1.399630E+0 1.599996E+0 1.303030E-8 1.499968E+0 1.399662E+0 1.599997E+0 1.333333E-8 1.499972E+0 1.399692E+0 1.599997E+0 1.363636E-8 1.499975E+0 1.399718E+0 1.599997E+0 1.393939E-8 1.499978E+0 1.399742E+0 1.599997E+0 1.424242E-8 1.499981E+0 1.399764E+0 1.599998E+0 1.454545E-8 1.499983E+0 1.399784E+0 1.599998E+0 1.484848E-8 1.499984E+0 1.399802E+0 1.599998E+0 1.515152E-8 1.499986E+0 1.399818E+0 1.599998E+0 1.545455E-8 1.499987E+0 1.399833E+0 1.599998E+0 1.575758E-8 1.499989E+0 1.399847E+0 1.599999E+0 1.606061E-8 1.499989E+0 1.399859E+0 1.599999E+0 1.636364E-8 1.499990E+0 1.399870E+0 1.599999E+0 1.666667E-8 1.499991E+0 1.399881E+0 1.599999E+0 1.696970E-8 1.499992E+0 1.399890E+0 1.599999E+0 1.727273E-8 1.499992E+0 1.399899E+0 1.599999E+0 1.757576E-8 1.499993E+0 1.399907E+0 1.599999E+0 1.787879E-8 1.499993E+0 1.399914E+0 1.599999E+0 1.818182E-8 1.499994E+0 1.399921E+0 1.599999E+0 1.848485E-8 1.499994E+0 1.399927E+0 1.599999E+0 1.878788E-8 1.499995E+0 1.399933E+0 1.599999E+0 1.909091E-8 1.499995E+0 1.399938E+0 1.599999E+0 1.939394E-8 1.499995E+0 1.399943E+0 1.599999E+0 1.969697E-8 1.499995E+0 1.399947E+0 1.599999E+0 2.000000E-8 1.499996E+0 1.399951E+0 1.600000E+0 2.030303E-8 1.499996E+0 1.399955E+0 1.600000E+0 2.060606E-8 1.499996E+0 1.399958E+0 1.600000E+0 2.090909E-8 1.499996E+0 1.399961E+0 1.600000E+0 2.121212E-8 1.499996E+0 1.399964E+0 1.600000E+0 2.151515E-8 1.499997E+0 1.399967E+0 1.600000E+0 2.181818E-8 1.499997E+0 1.399969E+0 1.600000E+0 2.212121E-8 1.499997E+0 1.399971E+0 1.600000E+0 2.242424E-8 1.499997E+0 1.399973E+0 1.600000E+0 2.272727E-8 1.499997E+0 1.399975E+0 1.600000E+0 2.303030E-8 1.499997E+0 1.399977E+0 1.600000E+0 2.333333E-8 1.499997E+0 1.399979E+0 1.600000E+0 2.363636E-8 1.499998E+0 1.399980E+0 1.600000E+0 2.393939E-8 1.499998E+0 1.399981E+0 1.600000E+0 2.424242E-8 1.499998E+0 1.399983E+0 1.600000E+0 2.454545E-8 1.499998E+0 1.399984E+0 1.600000E+0 2.484848E-8 1.499998E+0 1.399985E+0 1.600000E+0 2.515152E-8 1.499998E+0 1.399986E+0 1.600000E+0 2.545455E-8 1.499998E+0 1.399987E+0 1.600000E+0 2.575758E-8 1.499998E+0 1.399988E+0 1.600000E+0 2.606061E-8 1.499998E+0 1.399988E+0 1.600000E+0 2.636364E-8 1.499998E+0 1.399989E+0 1.600000E+0 2.666667E-8 1.499998E+0 1.399990E+0 1.600000E+0 2.696970E-8 1.499998E+0 1.399991E+0 1.600000E+0 2.727273E-8 1.499998E+0 1.399991E+0 1.600000E+0 2.757576E-8 1.499998E+0 1.399992E+0 1.600000E+0 2.787879E-8 1.499999E+0 1.399992E+0 1.600000E+0 2.818182E-8 1.499999E+0 1.399993E+0 1.600000E+0 2.848485E-8 1.499999E+0 1.399993E+0 1.600000E+0 2.878788E-8 1.499999E+0 1.399993E+0 1.600000E+0 2.909091E-8 1.499999E+0 1.399994E+0 1.600000E+0 2.939394E-8 1.499999E+0 1.399994E+0 1.600000E+0 2.969697E-8 1.499999E+0 1.399994E+0 1.600000E+0 3.000000E-8 1.499999E+0 1.399995E+0 1.600000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 2.290242E-5 2.121212E-9 9.099150E-7 0.0 7.679489E-4 2.424242E-9 4.597912E-6 1.248928E-7 -5.846642E-3 2.727273E-9 6.183167E-4 2.146186E-6 -1.071334E-2 3.030303E-9 8.972183E-4 -9.271752E-6 1.880014E-2 3.333333E-9 -2.234680E-3 -1.546831E-5 1.247343E-1 3.636364E-9 -1.017623E-2 4.446109E-4 2.823687E-1 3.939394E-9 -5.624331E-3 8.670997E-4 4.354883E-1 4.242424E-9 -1.923429E-3 6.006232E-4 5.536739E-1 4.545455E-9 1.598250E-3 -1.918059E-5 6.325984E-1 4.848485E-9 1.728294E-2 -1.756248E-3 6.818166E-1 5.151515E-9 5.073639E-2 -5.261451E-3 7.138413E-1 5.454545E-9 9.584852E-2 -7.549715E-3 7.352731E-1 5.757576E-9 1.443460E-1 -3.614511E-3 7.499918E-1 6.060606E-9 1.913870E-1 -1.123891E-3 7.602936E-1 6.363636E-9 2.343869E-1 -8.873393E-4 7.675128E-1 6.666667E-9 2.727260E-1 -8.474068E-4 7.726755E-1 6.969697E-9 3.059486E-1 -3.690113E-4 7.763175E-1 7.272727E-9 3.346808E-1 9.970577E-4 7.789544E-1 7.575758E-9 3.589631E-1 4.353686E-3 7.808167E-1 7.878788E-9 3.796979E-1 1.028655E-2 7.821770E-1 8.181818E-9 3.969844E-1 1.929235E-2 7.831368E-1 8.484848E-9 4.116718E-1 3.054542E-2 7.838431E-1 8.787879E-9 4.238041E-1 4.356195E-2 7.843406E-1 9.090909E-9 4.340113E-1 5.744969E-2 7.847093E-1 9.393939E-9 4.422774E-1 7.176741E-2 7.849685E-1 9.696970E-9 4.492348E-1 8.608849E-2 7.851621E-1 10.000000E-9 4.549064E-1 1.001081E-1 7.852981E-1 1.030303E-8 4.597267E-1 1.137123E-1 7.854003E-1 1.060606E-8 4.636880E-1 1.266718E-1 7.854725E-1 1.090909E-8 4.670698E-1 1.390318E-1 7.855270E-1 1.121212E-8 4.698702E-1 1.506257E-1 7.855660E-1 1.151515E-8 4.722644E-1 1.615584E-1 7.855955E-1 1.181818E-8 4.742583E-1 1.717177E-1 7.856170E-1 1.212121E-8 4.759635E-1 1.812215E-1 7.856334E-1 1.242424E-8 4.773901E-1 1.900010E-1 7.856456E-1 1.272727E-8 4.786096E-1 1.981657E-1 7.856550E-1 1.303030E-8 4.796337E-1 2.056803E-1 7.856622E-1 1.333333E-8 4.805083E-1 2.126366E-1 7.856678E-1 1.363636E-8 4.812453E-1 2.190244E-1 7.856722E-1 1.393939E-8 4.818738E-1 2.249160E-1 7.856758E-1 1.424242E-8 4.824050E-1 2.303188E-1 7.856787E-1 1.454545E-8 4.828574E-1 2.352867E-1 7.856811E-1 1.484848E-8 4.832408E-1 2.398396E-1 7.856831E-1 1.515152E-8 4.835669E-1 2.440151E-1 7.856847E-1 1.545455E-8 4.838439E-1 2.478410E-1 7.856862E-1 1.575758E-8 4.840791E-1 2.513417E-1 7.856874E-1 1.606061E-8 4.842794E-1 2.545500E-1 7.856885E-1 1.636364E-8 4.844492E-1 2.574796E-1 7.856894E-1 1.666667E-8 4.845942E-1 2.601656E-1 7.856903E-1 1.696970E-8 4.847169E-1 2.626136E-1 7.856910E-1 1.727273E-8 4.848220E-1 2.648595E-1 7.856917E-1 1.757576E-8 4.849108E-1 2.669029E-1 7.856923E-1 1.787879E-8 4.849870E-1 2.687790E-1 7.856929E-1 1.818182E-8 4.850512E-1 2.704831E-1 7.856933E-1 1.848485E-8 4.851066E-1 2.720491E-1 7.856938E-1 1.878788E-8 4.851532E-1 2.734693E-1 7.856942E-1 1.909091E-8 4.851934E-1 2.747756E-1 7.856946E-1 1.939394E-8 4.852272E-1 2.759586E-1 7.856949E-1 1.969697E-8 4.852565E-1 2.770478E-1 7.856952E-1 2.000000E-8 4.852811E-1 2.780327E-1 7.856955E-1 2.030303E-8 4.853025E-1 2.789400E-1 7.856957E-1 2.060606E-8 4.853205E-1 2.797602E-1 7.856960E-1 2.090909E-8 4.853361E-1 2.805153E-1 7.856962E-1 2.121212E-8 4.853492E-1 2.811987E-1 7.856963E-1 2.151515E-8 4.853607E-1 2.818270E-1 7.856965E-1 2.181818E-8 4.853704E-1 2.823962E-1 7.856967E-1 2.212121E-8 4.853788E-1 2.829189E-1 7.856968E-1 2.242424E-8 4.853859E-1 2.833930E-1 7.856970E-1 2.272727E-8 4.853921E-1 2.838277E-1 7.856971E-1 2.303030E-8 4.853975E-1 2.842225E-1 7.856972E-1 2.333333E-8 4.854021E-1 2.845840E-1 7.856973E-1 2.363636E-8 4.854061E-1 2.849127E-1 7.856974E-1 2.393939E-8 4.854095E-1 2.852134E-1 7.856975E-1 2.424242E-8 4.854125E-1 2.854870E-1 7.856975E-1 2.454545E-8 4.854152E-1 2.857370E-1 7.856976E-1 2.484848E-8 4.854174E-1 2.859649E-1 7.856977E-1 2.515152E-8 4.854194E-1 2.861727E-1 7.856977E-1 2.545455E-8 4.854212E-1 2.863624E-1 7.856978E-1 2.575758E-8 4.854227E-1 2.865353E-1 7.856978E-1 2.606061E-8 4.854241E-1 2.866931E-1 7.856979E-1 2.636364E-8 4.854253E-1 2.868369E-1 7.856979E-1 2.666667E-8 4.854264E-1 2.869683E-1 7.856980E-1 2.696970E-8 4.854274E-1 2.870878E-1 7.856980E-1 2.727273E-8 4.854282E-1 2.871972E-1 7.856980E-1 2.757576E-8 4.854290E-1 2.872966E-1 7.856980E-1 2.787879E-8 4.854297E-1 2.873877E-1 7.856981E-1 2.818182E-8 4.854303E-1 2.874703E-1 7.856981E-1 2.848485E-8 4.854309E-1 2.875462E-1 7.856981E-1 2.878788E-8 4.854314E-1 2.876149E-1 7.856981E-1 2.909091E-8 4.854319E-1 2.876780E-1 7.856982E-1 2.939394E-8 4.854324E-1 2.877352E-1 7.856982E-1 2.969697E-8 4.854328E-1 2.877877E-1 7.856982E-1 3.000000E-8 4.854332E-1 2.878408E-1 7.856982E-1 | [Ramp] dV/dt_r 2.985E-1/2.582E-9 1.773E-1/5.190E-9 4.809E-1/1.134E-9 dV/dt_f 1.976E-1/2.127E-9 1.099E-1/4.086E-9 3.589E-1/1.038E-9 | |[End data_o | |====================================================================== | [Model] data_i_b Model_type Input Vinh=.975 Vinl=.525 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [GND Clamp] -1.500000E+0 -4.329105E-2 -4.919568E-2 -8.356616E-2 -1.400000E+0 -3.952053E-2 -4.416637E-2 -7.724635E-2 -1.300000E+0 -3.571795E-2 -3.913480E-2 -7.086133E-2 -1.200000E+0 -3.186321E-2 -3.410135E-2 -6.441359E-2 -1.100000E+0 -2.793083E-2 -2.907061E-2 -5.771632E-2 -1.000000E+0 -2.388329E-2 -2.405349E-2 -5.069543E-2 -9.000000E-1 -1.965644E-2 -1.907184E-2 -4.302116E-2 -8.000000E-1 -1.512616E-2 -1.416793E-2 -3.377186E-2 -7.000000E-1 -1.006436E-2 -9.425397E-3 -2.220542E-2 -6.000000E-1 -4.576927E-3 -5.013591E-3 -1.086926E-2 -5.000000E-1 -9.109177E-4 -1.197954E-3 -2.710793E-3 -4.000000E-1 -7.366069E-5 -7.294923E-5 -1.699016E-4 -3.000000E-1 -3.664428E-6 -4.428069E-6 -3.847350E-6 -2.000000E-1 -1.264210E-7 -2.416688E-7 -4.971693E-8 -1.000000E-1 -3.323218E-9 -1.126852E-8 -4.610904E-10 0.0 -4.486073E-11 -2.245426E-10 -2.231706E-12 1.000000E-1 2.568684E-11 2.267909E-10 1.053074E-12 2.000000E-1 2.873890E-11 2.503220E-10 1.154188E-12 3.000000E-1 3.000245E-11 2.565867E-10 1.207701E-12 4.000000E-1 3.113354E-11 2.617262E-10 1.256884E-12 5.000000E-1 3.225042E-11 2.667136E-10 1.307399E-12 6.000000E-1 3.337963E-11 2.717143E-10 1.359468E-12 7.000000E-1 3.453016E-11 2.767756E-10 1.412537E-12 8.000000E-1 3.570655E-11 2.819192E-10 1.468159E-12 9.000000E-1 3.691070E-11 2.871572E-10 1.525890E-12 1.000000E+0 3.814371E-11 2.924949E-10 1.585843E-12 1.100000E+0 3.940803E-11 2.979374E-10 1.647793E-12 1.200000E+0 4.070211E-11 3.034886E-10 1.713296E-12 1.300000E+0 4.202882E-11 3.091503E-10 1.780798E-12 1.400000E+0 4.339018E-11 3.149283E-10 1.851630E-12 1.500000E+0 4.478706E-11 3.208231E-10 1.924016E-12 | [POWER Clamp] 0.0 4.478706E-11 3.149283E-10 1.998401E-12 -1.000000E-1 4.621859E-11 3.208236E-10 2.078337E-12 -2.000000E-1 4.769118E-11 3.268421E-10 2.163159E-12 -3.000000E-1 4.920286E-11 3.329945E-10 2.250644E-12 -4.000000E-1 5.076117E-11 3.392913E-10 2.339906E-12 -5.000000E-1 5.237588E-11 3.457483E-10 2.434941E-12 -6.000000E-1 5.405365E-11 3.523915E-10 2.537970E-12 -7.000000E-1 5.580336E-11 3.592535E-10 2.644995E-12 -8.000000E-1 5.764500E-11 3.663754E-10 2.764011E-12 -9.000000E-1 5.959455E-11 3.738121E-10 2.890577E-12 -1.000000E+0 6.167289E-11 3.816409E-10 3.025580E-12 -1.100000E+0 6.390755E-11 3.899348E-10 3.178346E-12 -1.200000E+0 6.632783E-11 3.987979E-10 3.349321E-12 -1.300000E+0 6.897238E-11 4.083374E-10 3.537615E-12 -1.400000E+0 7.187895E-11 4.186957E-10 3.745448E-12 -1.500000E+0 7.509504E-11 4.300138E-10 3.983480E-12 | |[End data_i_b | |====================================================================== [End]