|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP08 | TinyLogic(tm) 2-Input AND Gate | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp08p5x_090.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SP08P5X_009 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=.715 Vinl=.385 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [GND Clamp] -1.100000E+0 -2.760127E-2 -2.886891E-2 -5.722579E-2 -1.000000E+0 -2.355380E-2 -2.384849E-2 -5.021616E-2 -9.000000E-1 -1.930509E-2 -1.886191E-2 -4.251275E-2 -8.000000E-1 -1.472134E-2 -1.395599E-2 -3.313172E-2 -7.000000E-1 -9.571007E-3 -9.225594E-3 -2.152854E-2 -6.000000E-1 -4.125925E-3 -4.866227E-3 -1.037344E-2 -5.000000E-1 -7.721970E-4 -1.146605E-3 -2.493899E-3 -4.000000E-1 -6.686041E-5 -7.054609E-5 -1.556423E-4 -3.000000E-1 -8.255395E-6 -8.593579E-6 -8.960509E-6 -2.000000E-1 -4.303797E-6 -4.001649E-6 -4.641420E-6 -1.000000E-1 -3.200472E-6 -2.805995E-6 -3.599086E-6 0.0 -2.200052E-6 -1.800207E-6 -2.600016E-6 1.000000E-1 -1.202483E-6 -8.039002E-7 -1.601358E-6 2.000000E-1 -2.049758E-7 1.920075E-7 -6.027025E-7 3.000000E-1 7.925295E-7 1.187900E-6 3.959530E-7 4.000000E-1 1.790035E-6 2.183793E-6 1.394608E-6 5.000000E-1 2.787540E-6 3.179687E-6 2.393264E-6 6.000000E-1 3.785046E-6 4.175583E-6 3.391919E-6 7.000000E-1 4.782552E-6 5.171482E-6 4.390575E-6 8.000000E-1 5.780058E-6 6.167383E-6 5.389230E-6 9.000000E-1 6.777565E-6 7.163286E-6 6.387886E-6 1.000000E+0 7.775072E-6 8.159193E-6 7.386541E-6 1.100000E+0 8.772579E-6 9.155102E-6 8.385196E-6 | [POWER Clamp] 0.0 8.772579E-6 7.163286E-6 1.038251E-5 -10.000000E-2 9.770086E-6 8.159193E-6 1.138116E-5 -2.000000E-1 1.076759E-5 9.155102E-6 1.237982E-5 -3.000000E-1 1.176510E-5 1.015102E-5 1.337847E-5 -4.000000E-1 1.276261E-5 1.114693E-5 1.437713E-5 -5.000000E-1 1.376012E-5 1.214285E-5 1.537578E-5 -6.000000E-1 1.475763E-5 1.313878E-5 1.637444E-5 -7.000000E-1 1.575514E-5 1.413471E-5 1.737310E-5 -8.000000E-1 1.675265E-5 1.513065E-5 1.837175E-5 -9.000000E-1 1.775016E-5 1.612659E-5 1.937041E-5 -1.000000E+0 1.874767E-5 1.712254E-5 2.036906E-5 -1.100000E+0 1.974519E-5 1.811849E-5 2.136772E-5 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=.55 Rref=1M Cref=30p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [Pullup] -1.100000E+0 3.356652E-2 1.701620E-2 5.243803E-2 -1.000000E+0 2.841979E-2 1.516128E-2 4.475728E-2 -9.000000E-1 2.356893E-2 1.294819E-2 3.757116E-2 -8.000000E-1 1.924579E-2 1.077962E-2 3.099877E-2 -7.000000E-1 1.545540E-2 8.751259E-3 2.532489E-2 -6.000000E-1 1.232822E-2 6.893124E-3 2.071010E-2 -5.000000E-1 9.682230E-3 5.218103E-3 1.673008E-2 -4.000000E-1 7.288627E-3 3.736140E-3 1.296192E-2 -3.000000E-1 5.089951E-3 2.455415E-3 9.352116E-3 -2.000000E-1 3.111544E-3 1.386475E-3 5.946226E-3 -10.000000E-2 1.402890E-3 5.609059E-4 2.811632E-3 0.0 2.861101E-5 2.344818E-5 3.380430E-5 1.000000E-1 -1.000394E-3 -2.665741E-4 -2.308608E-3 2.000000E-1 -1.726885E-3 -3.900338E-4 -4.202529E-3 3.000000E-1 -2.159802E-3 -4.290596E-4 -5.644373E-3 4.000000E-1 -2.363676E-3 -4.552507E-4 -6.639430E-3 5.000000E-1 -2.475163E-3 -4.795108E-4 -7.239139E-3 6.000000E-1 -2.563059E-3 -5.029880E-4 -7.596411E-3 7.000000E-1 -2.641381E-3 -5.257447E-4 -7.852239E-3 8.000000E-1 -2.713879E-3 -5.477401E-4 -8.061686E-3 9.000000E-1 -2.782463E-3 -5.692968E-4 -8.245156E-3 1.000000E+0 -2.848354E-3 -5.907478E-4 -8.412443E-3 1.100000E+0 -2.912309E-3 -6.123864E-4 -8.568957E-3 1.200000E+0 -2.974831E-3 -6.372992E-4 -8.717973E-3 1.300000E+0 -3.036348E-3 -7.223681E-4 -8.861612E-3 1.400000E+0 -3.099159E-3 -2.000491E-3 -9.001313E-3 1.500000E+0 -3.203165E-3 -6.503052E-3 -9.138116E-3 1.600000E+0 -3.827927E-3 -1.212130E-2 -9.275064E-3 1.700000E+0 -6.731188E-3 -1.867087E-2 -9.514818E-3 1.800000E+0 -1.194196E-2 -2.579850E-2 -1.146191E-2 1.900000E+0 -1.783784E-2 -3.330976E-2 -1.813154E-2 2.000000E+0 -2.399186E-2 -4.111053E-2 -2.797729E-2 2.100000E+0 -3.037866E-2 -4.914317E-2 -3.892178E-2 2.200000E+0 -3.697289E-2 -5.736381E-2 -4.932956E-2 | [Pulldown] -1.100000E+0 -4.349228E-2 -4.596132E-2 -7.425506E-2 -1.000000E+0 -3.659910E-2 -3.790383E-2 -6.415225E-2 -9.000000E-1 -2.981910E-2 -3.008924E-2 -5.379949E-2 -8.000000E-1 -2.316304E-2 -2.260208E-2 -4.281979E-2 -7.000000E-1 -1.663847E-2 -1.561346E-2 -3.111743E-2 -6.000000E-1 -1.062878E-2 -9.433553E-3 -2.028341E-2 -5.000000E-1 -6.681151E-3 -4.256140E-3 -1.227782E-2 -4.000000E-1 -4.832548E-3 -2.285113E-3 -8.557982E-3 -3.000000E-1 -3.493645E-3 -1.513855E-3 -6.372331E-3 -2.000000E-1 -2.246482E-3 -8.848350E-4 -4.261264E-3 -1.000000E-1 -1.081962E-3 -3.742313E-4 -2.145859E-3 0.0 -3.730863E-5 -3.039642E-5 -4.414811E-5 1.000000E-1 8.067949E-4 1.426303E-4 1.858845E-3 2.000000E-1 1.412674E-3 2.042287E-4 3.402141E-3 3.000000E-1 1.793339E-3 2.211527E-4 4.594605E-3 4.000000E-1 1.979520E-3 2.319045E-4 5.441805E-3 5.000000E-1 2.054914E-3 2.413884E-4 5.945221E-3 6.000000E-1 2.093935E-3 2.504011E-4 6.176512E-3 7.000000E-1 2.121125E-3 2.591864E-4 6.285354E-3 8.000000E-1 2.143385E-3 2.678461E-4 6.350973E-3 9.000000E-1 2.163168E-3 2.764308E-4 6.399011E-3 1.000000E+0 2.181539E-3 2.849723E-4 6.438521E-3 1.100000E+0 2.199035E-3 2.935604E-4 6.473319E-3 1.200000E+0 2.215951E-3 3.036404E-4 6.505259E-3 1.300000E+0 2.232472E-3 3.356585E-4 6.535342E-3 1.400000E+0 2.248838E-3 4.507859E-4 6.564152E-3 1.500000E+0 2.267189E-3 6.567639E-4 6.592057E-3 1.600000E+0 2.312117E-3 9.413546E-4 6.619314E-3 1.700000E+0 2.519441E-3 1.297542E-3 6.646821E-3 1.800000E+0 3.265997E-3 1.710081E-3 6.688952E-3 1.900000E+0 4.846708E-3 2.170606E-3 6.890606E-3 2.000000E+0 7.098001E-3 2.675816E-3 7.919524E-3 2.100000E+0 9.996403E-3 3.220093E-3 1.042559E-2 2.200000E+0 1.332041E-2 3.787608E-3 1.420499E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.1 V_fixture_min=.9 V_fixture_max=1.3 0.0 1.099100E+0 8.990144E-1 1.299259E+0 1.515152E-10 1.099100E+0 8.990144E-1 1.299259E+0 3.030303E-10 1.099100E+0 8.990144E-1 1.299259E+0 4.545455E-10 1.099100E+0 8.990144E-1 1.299259E+0 6.060606E-10 1.099100E+0 8.990144E-1 1.299259E+0 7.575758E-10 1.099100E+0 8.990144E-1 1.299259E+0 9.090909E-10 1.099100E+0 8.990144E-1 1.299259E+0 1.060606E-9 1.099100E+0 8.990144E-1 1.299259E+0 1.212121E-9 1.099100E+0 8.990144E-1 1.299275E+0 1.363636E-9 1.099100E+0 8.990144E-1 1.299188E+0 1.515152E-9 1.099099E+0 8.990144E-1 1.298699E+0 1.666667E-9 1.099099E+0 8.990144E-1 1.298332E+0 1.818182E-9 1.099100E+0 8.990144E-1 1.298499E+0 1.969697E-9 1.099109E+0 8.990143E-1 1.298780E+0 2.121212E-9 1.099118E+0 8.990143E-1 1.300212E+0 2.272727E-9 1.099121E+0 8.990144E-1 1.303190E+0 2.424242E-9 1.099098E+0 8.990144E-1 1.306647E+0 2.575758E-9 1.099008E+0 8.990144E-1 1.309599E+0 2.727273E-9 1.098875E+0 8.990144E-1 1.309814E+0 2.878788E-9 1.098739E+0 8.990144E-1 1.305885E+0 3.030303E-9 1.098610E+0 8.990143E-1 1.300773E+0 3.181818E-9 1.098526E+0 8.990143E-1 1.290463E+0 3.333333E-9 1.098529E+0 8.990143E-1 1.268894E+0 3.484848E-9 1.098588E+0 8.990143E-1 1.240666E+0 3.636364E-9 1.098646E+0 8.990143E-1 1.210703E+0 3.787879E-9 1.098734E+0 8.990142E-1 1.180741E+0 3.939394E-9 1.098891E+0 8.990142E-1 1.152286E+0 4.090909E-9 1.099051E+0 8.990143E-1 1.125869E+0 4.242424E-9 1.099253E+0 8.990145E-1 1.099453E+0 4.393939E-9 1.099673E+0 8.990147E-1 1.074926E+0 4.545455E-9 1.100305E+0 8.990149E-1 1.060336E+0 4.696970E-9 1.101030E+0 8.990149E-1 1.046111E+0 4.848485E-9 1.101755E+0 8.990148E-1 1.032393E+0 5.000000E-9 1.102480E+0 8.990147E-1 1.022885E+0 5.151515E-9 1.103076E+0 8.990153E-1 1.014992E+0 5.303030E-9 1.103471E+0 8.990162E-1 1.007119E+0 5.454545E-9 1.103605E+0 8.990171E-1 1.001364E+0 5.606061E-9 1.103739E+0 8.990179E-1 9.975822E-1 5.757576E-9 1.103757E+0 8.990184E-1 9.938007E-1 5.909091E-9 1.103369E+0 8.990188E-1 9.904296E-1 6.060606E-9 1.102896E+0 8.990192E-1 9.884717E-1 6.212121E-9 1.102425E+0 8.990195E-1 9.865138E-1 6.363636E-9 1.101983E+0 8.990198E-1 9.846663E-1 6.515152E-9 1.101545E+0 8.990200E-1 9.835706E-1 6.666667E-9 1.101116E+0 8.990192E-1 9.826641E-1 6.818182E-9 1.100687E+0 8.990180E-1 9.817710E-1 6.969697E-9 1.100259E+0 8.990168E-1 9.811299E-1 7.121212E-9 1.099501E+0 8.990161E-1 9.806694E-1 7.272727E-9 1.098661E+0 8.990159E-1 9.802089E-1 7.424242E-9 1.097822E+0 8.990157E-1 9.798287E-1 7.575758E-9 1.096232E+0 8.990137E-1 9.796151E-1 7.727273E-9 1.093894E+0 8.990069E-1 9.794015E-1 7.878788E-9 1.091555E+0 8.989996E-1 9.792015E-1 8.030303E-9 1.088870E+0 8.989914E-1 9.790815E-1 8.181818E-9 1.084799E+0 8.989774E-1 9.789724E-1 8.333333E-9 1.080728E+0 8.989613E-1 9.788665E-1 8.484848E-9 1.076657E+0 8.989453E-1 9.787966E-1 8.636364E-9 1.072085E+0 8.989326E-1 9.787459E-1 8.787879E-9 1.067458E+0 8.989226E-1 9.786952E-1 8.939394E-9 1.062830E+0 8.989125E-1 9.786547E-1 9.090909E-9 1.058386E+0 8.989017E-1 9.786278E-1 9.242424E-9 1.054063E+0 8.988894E-1 9.786010E-1 9.393939E-9 1.049741E+0 8.988771E-1 9.785736E-1 9.545455E-9 1.045600E+0 8.988688E-1 9.785435E-1 9.696970E-9 1.041886E+0 8.988791E-1 9.785132E-1 9.848485E-9 1.038172E+0 8.988943E-1 9.784871E-1 10.000000E-9 1.034458E+0 8.989095E-1 9.784948E-1 1.015152E-8 1.031423E+0 8.988971E-1 9.785155E-1 1.030303E-8 1.028387E+0 8.988711E-1 9.785360E-1 1.045455E-8 1.025351E+0 8.988451E-1 9.785428E-1 1.060606E-8 1.022750E+0 8.988395E-1 9.785368E-1 1.075758E-8 1.020335E+0 8.988688E-1 9.785307E-1 1.090909E-8 1.017920E+0 8.988980E-1 9.785267E-1 1.106061E-8 1.015719E+0 8.989217E-1 9.785296E-1 1.121212E-8 1.013840E+0 8.989264E-1 9.785326E-1 1.136364E-8 1.011961E+0 8.989275E-1 9.785347E-1 1.151515E-8 1.010125E+0 8.989291E-1 9.785318E-1 1.166667E-8 1.008678E+0 8.989389E-1 9.785277E-1 1.181818E-8 1.007232E+0 8.989522E-1 9.785237E-1 1.196970E-8 1.005785E+0 8.989654E-1 9.785235E-1 1.212121E-8 1.004617E+0 8.989723E-1 9.785260E-1 1.227273E-8 1.003519E+0 8.989721E-1 9.785285E-1 1.242424E-8 1.002420E+0 8.989719E-1 9.785295E-1 1.257576E-8 1.001455E+0 8.989717E-1 9.785274E-1 1.272727E-8 1.000622E+0 8.989717E-1 9.785253E-1 1.287879E-8 9.997901E-1 8.989716E-1 9.785235E-1 1.303030E-8 9.989995E-1 8.989713E-1 9.785239E-1 1.318182E-8 9.983755E-1 8.989688E-1 9.785246E-1 1.333333E-8 9.977514E-1 8.989657E-1 9.785252E-1 1.348485E-8 9.971274E-1 8.989625E-1 9.785244E-1 1.363636E-8 9.966426E-1 8.989723E-1 9.785230E-1 1.378788E-8 9.961731E-1 8.989919E-1 9.785216E-1 1.393939E-8 9.957037E-1 8.990115E-1 9.785210E-1 1.409091E-8 9.953065E-1 8.990314E-1 9.785213E-1 1.424242E-8 9.949575E-1 8.990518E-1 9.785217E-1 1.439394E-8 9.946084E-1 8.990722E-1 9.785219E-1 1.454545E-8 9.942858E-1 8.990924E-1 9.785208E-1 1.469697E-8 9.940248E-1 8.991112E-1 9.785198E-1 1.484848E-8 9.937637E-1 8.991297E-1 9.785197E-1 1.500000E-8 9.935027E-1 8.991482E-1 9.785279E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.410779E-1 2.816237E-2 4.112709E-1 1.515152E-10 1.410779E-1 2.816236E-2 4.112709E-1 3.030303E-10 1.410779E-1 2.816237E-2 4.112709E-1 4.545455E-10 1.410779E-1 2.816237E-2 4.112709E-1 6.060606E-10 1.410779E-1 2.816237E-2 4.112708E-1 7.575758E-10 1.410778E-1 2.816236E-2 4.112708E-1 9.090909E-10 1.410778E-1 2.816235E-2 4.112720E-1 1.060606E-9 1.410778E-1 2.816236E-2 4.112721E-1 1.212121E-9 1.410779E-1 2.816236E-2 4.112430E-1 1.363636E-9 1.410785E-1 2.816235E-2 4.112060E-1 1.515152E-9 1.410803E-1 2.816235E-2 4.132050E-1 1.666667E-9 1.410816E-1 2.816237E-2 4.192485E-1 1.818182E-9 1.410801E-1 2.816241E-2 4.132725E-1 1.969697E-9 1.410625E-1 2.816245E-2 4.036157E-1 2.121212E-9 1.410369E-1 2.816244E-2 3.175840E-1 2.272727E-9 1.410046E-1 2.816239E-2 1.917902E-1 2.424242E-9 1.409888E-1 2.816235E-2 9.726845E-2 2.575758E-9 1.410469E-1 2.816232E-2 4.205679E-2 2.727273E-9 1.417787E-1 2.816236E-2 2.805727E-2 2.878788E-9 1.428945E-1 2.816241E-2 2.058612E-2 3.030303E-9 1.447999E-1 2.816245E-2 1.434163E-2 3.181818E-9 1.466523E-1 2.816247E-2 9.338896E-3 3.333333E-9 1.484352E-1 2.816249E-2 6.589767E-3 3.484848E-9 1.502144E-1 2.816250E-2 5.043010E-3 3.636364E-9 1.509206E-1 2.816252E-2 3.892196E-3 3.787879E-9 1.473647E-1 2.816256E-2 2.741381E-3 3.939394E-9 1.431829E-1 2.816259E-2 2.033737E-3 4.090909E-9 1.390011E-1 2.816252E-2 1.925677E-3 4.242424E-9 1.228243E-1 2.816224E-2 1.817617E-3 4.393939E-9 9.890092E-2 2.816193E-2 1.708448E-3 4.545455E-9 7.607497E-2 2.816169E-2 1.593454E-3 4.696970E-9 5.334216E-2 2.816168E-2 1.478245E-3 4.848485E-9 3.151380E-2 2.816174E-2 1.370709E-3 5.000000E-9 1.720368E-2 2.816179E-2 1.326959E-3 5.151515E-9 1.182012E-2 2.816103E-2 1.307667E-3 5.303030E-9 9.122095E-3 2.815986E-2 1.288301E-3 5.454545E-9 6.747141E-3 2.815870E-2 1.261244E-3 5.606061E-9 4.459772E-3 2.815767E-2 1.227020E-3 5.757576E-9 4.551808E-3 2.815689E-2 1.192796E-3 5.909091E-9 5.096368E-3 2.815610E-2 1.165509E-3 6.060606E-9 5.640929E-3 2.815540E-2 1.162114E-3 6.212121E-9 5.318759E-3 2.815498E-2 1.158719E-3 6.363636E-9 4.649686E-3 2.815461E-2 1.154551E-3 6.515152E-9 4.319445E-3 2.815405E-2 1.145111E-3 6.666667E-9 4.044711E-3 2.815096E-2 1.134345E-3 6.818182E-9 3.772489E-3 2.814681E-2 1.123955E-3 6.969697E-9 3.547580E-3 2.814267E-2 1.120628E-3 7.121212E-9 3.356584E-3 2.814217E-2 1.122365E-3 7.272727E-9 3.165589E-3 2.814578E-2 1.124102E-3 7.424242E-9 2.987688E-3 2.814940E-2 1.123422E-3 7.575758E-9 2.836984E-3 2.815381E-2 1.117722E-3 7.727273E-9 2.686279E-3 2.816038E-2 1.112022E-3 7.878788E-9 2.541768E-3 2.816721E-2 1.107308E-3 8.030303E-9 2.433704E-3 2.817780E-2 1.108400E-3 8.181818E-9 2.330643E-3 2.821355E-2 1.110289E-3 8.333333E-9 2.228623E-3 2.825794E-2 1.111886E-3 8.484848E-9 2.138246E-3 2.830233E-2 1.110214E-3 8.636364E-9 2.054116E-3 2.839637E-2 1.106787E-3 8.787879E-9 1.969986E-3 2.852787E-2 1.103361E-3 8.939394E-9 1.898247E-3 2.865938E-2 1.102053E-3 9.090909E-9 1.843273E-3 2.880549E-2 1.103610E-3 9.242424E-9 1.788298E-3 2.898422E-2 1.105168E-3 9.393939E-9 1.736615E-3 2.916442E-2 1.106101E-3 9.545455E-9 1.702242E-3 2.934478E-2 1.103748E-3 9.696970E-9 1.668506E-3 2.952586E-2 1.101273E-3 9.848485E-9 1.634761E-3 2.970714E-2 1.099106E-3 10.000000E-9 1.600935E-3 2.988843E-2 1.099489E-3 1.015152E-8 1.567079E-3 3.001832E-2 1.100850E-3 1.030303E-8 1.533344E-3 3.012291E-2 1.102193E-3 1.045455E-8 1.512126E-3 3.022750E-2 1.101742E-3 1.060606E-8 1.502575E-3 3.031280E-2 1.099617E-3 1.075758E-8 1.493023E-3 3.036527E-2 1.097492E-3 1.090909E-8 1.479327E-3 3.041773E-2 1.096137E-3 1.106061E-8 1.451355E-3 3.046104E-2 1.097433E-3 1.121212E-8 1.423382E-3 3.047368E-2 1.098730E-3 1.136364E-8 1.398393E-3 3.048037E-2 1.099716E-3 1.151515E-8 1.393717E-3 3.048509E-2 1.098585E-3 1.166667E-8 1.394154E-3 3.046350E-2 1.096921E-3 1.181818E-8 1.393897E-3 3.043092E-2 1.095338E-3 1.196970E-8 1.380563E-3 3.039834E-2 1.095287E-3 1.212121E-8 1.357853E-3 3.034757E-2 1.096333E-3 1.227273E-8 1.335143E-3 3.027627E-2 1.097380E-3 1.242424E-8 1.323134E-3 3.020497E-2 1.097658E-3 1.257576E-8 1.333347E-3 3.011701E-2 1.096339E-3 1.272727E-8 1.343561E-3 2.998443E-2 1.095020E-3 1.287879E-8 1.350407E-3 2.984651E-2 1.093984E-3 1.303030E-8 1.337436E-3 2.969791E-2 1.094612E-3 1.318182E-8 1.321745E-3 2.947774E-2 1.095468E-3 1.333333E-8 1.307424E-3 2.923299E-2 1.096221E-3 1.348485E-8 1.308423E-3 2.898825E-2 1.095835E-3 1.363636E-8 1.317643E-3 2.861520E-2 1.094836E-3 1.378788E-8 1.326863E-3 2.814537E-2 1.093836E-3 1.393939E-8 1.321865E-3 2.767553E-2 1.093602E-3 1.409091E-8 1.297632E-3 2.706069E-2 1.094400E-3 1.424242E-8 1.273398E-3 2.612203E-2 1.095199E-3 1.439394E-8 1.255538E-3 2.516886E-2 1.095689E-3 1.454545E-8 1.271191E-3 2.412652E-2 1.094550E-3 1.469697E-8 1.288077E-3 2.268588E-2 1.093352E-3 1.484848E-8 1.301266E-3 2.113823E-2 1.093668E-3 1.500000E-8 1.283721E-3 1.959057E-2 1.106576E-3 | [Rising Waveform] R_fixture=50 V_fixture=1.1 V_fixture_min=.9 V_fixture_max=1.3 0.0 9.910036E-1 8.862374E-1 9.784748E-1 1.515152E-10 9.910036E-1 8.862374E-1 9.784748E-1 3.030303E-10 9.910036E-1 8.862374E-1 9.784748E-1 4.545455E-10 9.910036E-1 8.862374E-1 9.784748E-1 6.060606E-10 9.910036E-1 8.862374E-1 9.784748E-1 7.575758E-10 9.910036E-1 8.862374E-1 9.784750E-1 9.090909E-10 9.910035E-1 8.862373E-1 9.784754E-1 1.060606E-9 9.910040E-1 8.862373E-1 9.784497E-1 1.212121E-9 9.910050E-1 8.862374E-1 9.788329E-1 1.363636E-9 9.910047E-1 8.862374E-1 9.789090E-1 1.515152E-9 9.910031E-1 8.862374E-1 9.766681E-1 1.666667E-9 9.909987E-1 8.862375E-1 9.812808E-1 1.818182E-9 9.909912E-1 8.862375E-1 1.034176E+0 1.969697E-9 9.910030E-1 8.862375E-1 1.141542E+0 2.121212E-9 9.910451E-1 8.862376E-1 1.224269E+0 2.272727E-9 9.911651E-1 8.862376E-1 1.261106E+0 2.424242E-9 9.910669E-1 8.862376E-1 1.275060E+0 2.575758E-9 9.908332E-1 8.862376E-1 1.281727E+0 2.727273E-9 9.902897E-1 8.862375E-1 1.286328E+0 2.878788E-9 9.897497E-1 8.862374E-1 1.290512E+0 3.030303E-9 9.893866E-1 8.862373E-1 1.292756E+0 3.181818E-9 9.890422E-1 8.862372E-1 1.294735E+0 3.333333E-9 9.891072E-1 8.862371E-1 1.296621E+0 3.484848E-9 9.916666E-1 8.862369E-1 1.297477E+0 3.636364E-9 9.950450E-1 8.862366E-1 1.297781E+0 3.787879E-9 9.984233E-1 8.862365E-1 1.298084E+0 3.939394E-9 1.007194E+0 8.862365E-1 1.298346E+0 4.090909E-9 1.023248E+0 8.862365E-1 1.298550E+0 4.242424E-9 1.039900E+0 8.862364E-1 1.298754E+0 4.393939E-9 1.056474E+0 8.862359E-1 1.298930E+0 4.545455E-9 1.073049E+0 8.862352E-1 1.298957E+0 4.696970E-9 1.083946E+0 8.862346E-1 1.298979E+0 4.848485E-9 1.088729E+0 8.862342E-1 1.299003E+0 5.000000E-9 1.091799E+0 8.862337E-1 1.299048E+0 5.151515E-9 1.092779E+0 8.862334E-1 1.299102E+0 5.303030E-9 1.093274E+0 8.862331E-1 1.299155E+0 5.454545E-9 1.093636E+0 8.862328E-1 1.299179E+0 5.606061E-9 1.093979E+0 8.862335E-1 1.299177E+0 5.757576E-9 1.094336E+0 8.862348E-1 1.299175E+0 5.909091E-9 1.094692E+0 8.862360E-1 1.299177E+0 6.060606E-9 1.095049E+0 8.862376E-1 1.299196E+0 6.212121E-9 1.095398E+0 8.862397E-1 1.299214E+0 6.363636E-9 1.095745E+0 8.862417E-1 1.299230E+0 6.515152E-9 1.096092E+0 8.862452E-1 1.299227E+0 6.666667E-9 1.096402E+0 8.862616E-1 1.299219E+0 6.818182E-9 1.096665E+0 8.862779E-1 1.299212E+0 6.969697E-9 1.096929E+0 8.862943E-1 1.299220E+0 7.121212E-9 1.097181E+0 8.863034E-1 1.299239E+0 7.272727E-9 1.097370E+0 8.863108E-1 1.299257E+0 7.424242E-9 1.097558E+0 8.863182E-1 1.299265E+0 7.575758E-9 1.097747E+0 8.863195E-1 1.299249E+0 7.727273E-9 1.097879E+0 8.863146E-1 1.299234E+0 7.878788E-9 1.098002E+0 8.863097E-1 1.299223E+0 8.030303E-9 1.098124E+0 8.863005E-1 1.299236E+0 8.181818E-9 1.098223E+0 8.862741E-1 1.299252E+0 8.333333E-9 1.098304E+0 8.862477E-1 1.299266E+0 8.484848E-9 1.098384E+0 8.862212E-1 1.299263E+0 8.636364E-9 1.098458E+0 8.862177E-1 1.299251E+0 8.787879E-9 1.098512E+0 8.862167E-1 1.299238E+0 8.939394E-9 1.098567E+0 8.862158E-1 1.299238E+0 9.090909E-9 1.098621E+0 8.862452E-1 1.299255E+0 9.242424E-9 1.098672E+0 8.862948E-1 1.299272E+0 9.393939E-9 1.098722E+0 8.863445E-1 1.299283E+0 9.545455E-9 1.098773E+0 8.864056E-1 1.299266E+0 9.696970E-9 1.098795E+0 8.864936E-1 1.299247E+0 9.848485E-9 1.098800E+0 8.865816E-1 1.299231E+0 10.000000E-9 1.098806E+0 8.866695E-1 1.299239E+0 1.015152E-8 1.098821E+0 8.867979E-1 1.299257E+0 1.030303E-8 1.098854E+0 8.869263E-1 1.299275E+0 1.045455E-8 1.098887E+0 8.870547E-1 1.299276E+0 1.060606E-8 1.098918E+0 8.872044E-1 1.299262E+0 1.075758E-8 1.098918E+0 8.873634E-1 1.299248E+0 1.090909E-8 1.098918E+0 8.875223E-1 1.299240E+0 1.106061E-8 1.098917E+0 8.876903E-1 1.299253E+0 1.121212E-8 1.098935E+0 8.878716E-1 1.299266E+0 1.136364E-8 1.098959E+0 8.880530E-1 1.299277E+0 1.151515E-8 1.098983E+0 8.882343E-1 1.299270E+0 1.166667E-8 1.098994E+0 8.884145E-1 1.299258E+0 1.181818E-8 1.098990E+0 8.885948E-1 1.299247E+0 1.196970E-8 1.098985E+0 8.887751E-1 1.299250E+0 1.212121E-8 1.098985E+0 8.889850E-1 1.299263E+0 1.227273E-8 1.099017E+0 8.892023E-1 1.299276E+0 1.242424E-8 1.099048E+0 8.894197E-1 1.299280E+0 1.257576E-8 1.099079E+0 8.896373E-1 1.299264E+0 1.272727E-8 1.099070E+0 8.898550E-1 1.299248E+0 1.287879E-8 1.099054E+0 8.900728E-1 1.299236E+0 1.303030E-8 1.099037E+0 8.902936E-1 1.299249E+0 1.318182E-8 1.099037E+0 8.905263E-1 1.299266E+0 1.333333E-8 1.099049E+0 8.907591E-1 1.299281E+0 1.348485E-8 1.099062E+0 8.909918E-1 1.299277E+0 1.363636E-8 1.099070E+0 8.912287E-1 1.299262E+0 1.378788E-8 1.099065E+0 8.914661E-1 1.299247E+0 1.393939E-8 1.099061E+0 8.917034E-1 1.299245E+0 1.409091E-8 1.099056E+0 8.919653E-1 1.299262E+0 1.424242E-8 1.099067E+0 8.922436E-1 1.299278E+0 1.439394E-8 1.099079E+0 8.925219E-1 1.299289E+0 1.454545E-8 1.099091E+0 8.928061E-1 1.299270E+0 1.469697E-8 1.099085E+0 8.931040E-1 1.299249E+0 1.484848E-8 1.099070E+0 8.934018E-1 1.299236E+0 1.500000E-8 1.099054E+0 8.936997E-1 1.299286E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.258173E-3 1.358784E-3 1.081059E-3 1.515152E-10 1.258174E-3 1.358793E-3 1.081058E-3 3.030303E-10 1.258170E-3 1.358785E-3 1.081058E-3 4.545455E-10 1.258170E-3 1.358778E-3 1.081055E-3 6.060606E-10 1.258165E-3 1.358778E-3 1.081040E-3 7.575758E-10 1.258141E-3 1.358776E-3 1.081194E-3 9.090909E-10 1.258096E-3 1.358746E-3 1.081582E-3 1.060606E-9 1.258480E-3 1.358752E-3 1.060485E-3 1.212121E-9 1.259439E-3 1.358804E-3 1.342593E-3 1.363636E-9 1.259415E-3 1.358838E-3 1.998698E-3 1.515152E-9 1.257901E-3 1.358854E-3 1.876427E-3 1.666667E-9 1.252930E-3 1.358867E-3 8.274600E-4 1.818182E-9 1.242519E-3 1.358902E-3 -1.526426E-3 1.969697E-9 1.253525E-3 1.358965E-3 -5.094764E-3 2.121212E-9 1.300156E-3 1.359027E-3 -7.753659E-3 2.272727E-9 1.505908E-3 1.359063E-3 -4.361316E-3 2.424242E-9 1.658183E-3 1.359024E-3 -7.092975E-4 2.575758E-9 1.757732E-3 1.358974E-3 8.100459E-3 2.727273E-9 1.711073E-3 1.358920E-3 2.621923E-2 2.878788E-9 1.629244E-3 1.358830E-3 6.274244E-2 3.030303E-9 1.551070E-3 1.358727E-3 9.926565E-2 3.181818E-9 1.473441E-3 1.358624E-3 1.362637E-1 3.333333E-9 1.382674E-3 1.358463E-3 1.779442E-1 3.484848E-9 1.211884E-3 1.358255E-3 2.131333E-1 3.636364E-9 1.014819E-3 1.358046E-3 2.431322E-1 3.787879E-9 8.177531E-4 1.357896E-3 2.728332E-1 3.939394E-9 5.157084E-4 1.357881E-3 3.003738E-1 4.090909E-9 3.078992E-5 1.357874E-3 3.187743E-1 4.242424E-9 -8.753030E-4 1.357786E-3 3.351805E-1 4.393939E-9 -1.804711E-3 1.357313E-3 3.515868E-1 4.545455E-9 -2.734118E-3 1.356730E-3 3.623633E-1 4.696970E-9 -3.552715E-3 1.356147E-3 3.708682E-1 4.848485E-9 -2.521418E-3 1.355851E-3 3.793731E-1 5.000000E-9 -1.063550E-3 1.354830E-3 3.860671E-1 5.151515E-9 -2.020660E-4 1.354715E-3 3.901819E-1 5.303030E-9 5.178100E-4 1.354599E-3 3.942967E-1 5.454545E-9 6.926987E-4 1.354483E-3 3.979406E-1 5.606061E-9 9.036401E-4 1.354929E-3 4.001978E-1 5.757576E-9 1.381351E-3 1.355616E-3 4.022194E-1 5.909091E-9 1.859061E-3 1.356303E-3 4.042028E-1 6.060606E-9 2.560725E-3 1.358058E-3 4.054337E-1 6.212121E-9 4.509805E-3 1.361415E-3 4.064349E-1 6.363636E-9 6.779138E-3 1.364772E-3 4.074361E-1 6.515152E-9 9.133638E-3 1.369397E-3 4.081801E-1 6.666667E-9 1.307905E-2 1.385440E-3 4.086794E-1 6.818182E-9 1.807373E-2 1.401483E-3 4.091787E-1 6.969697E-9 2.306840E-2 1.417527E-3 4.096049E-1 7.121212E-9 2.850556E-2 1.435467E-3 4.098691E-1 7.272727E-9 3.477817E-2 1.453883E-3 4.101143E-1 7.424242E-9 4.105078E-2 1.472298E-3 4.103476E-1 7.575758E-9 4.727809E-2 1.488638E-3 4.104967E-1 7.727273E-9 5.329271E-2 1.502902E-3 4.106237E-1 7.878788E-9 5.927543E-2 1.517166E-3 4.107507E-1 8.030303E-9 6.520353E-2 1.524422E-3 4.108395E-1 8.181818E-9 7.058863E-2 1.503646E-3 4.109040E-1 8.333333E-9 7.569731E-2 1.482869E-3 4.109686E-1 8.484848E-9 8.080599E-2 1.462093E-3 4.110224E-1 8.636364E-9 8.549650E-2 1.458354E-3 4.110572E-1 8.787879E-9 8.966809E-2 1.456508E-3 4.110909E-1 8.939394E-9 9.383968E-2 1.454663E-3 4.111224E-1 9.090909E-9 9.784096E-2 1.446846E-3 4.111444E-1 9.242424E-9 1.011417E-1 1.435049E-3 4.111644E-1 9.393939E-9 1.044049E-1 1.423251E-3 4.111843E-1 9.545455E-9 1.075979E-1 1.414573E-3 4.112071E-1 9.696970E-9 1.102968E-1 1.413173E-3 4.112310E-1 9.848485E-9 1.128101E-1 1.411772E-3 4.112550E-1 10.000000E-9 1.153235E-1 1.410372E-3 4.112617E-1 1.015152E-8 1.175048E-1 1.403918E-3 4.112438E-1 1.030303E-8 1.194104E-1 1.397465E-3 4.112259E-1 1.045455E-8 1.213159E-1 1.391011E-3 4.112111E-1 1.060606E-8 1.231052E-1 1.388622E-3 4.112053E-1 1.075758E-8 1.245385E-1 1.387974E-3 4.112011E-1 1.090909E-8 1.259718E-1 1.387327E-3 4.111976E-1 1.106061E-8 1.273599E-1 1.384965E-3 4.112079E-1 1.121212E-8 1.284961E-1 1.380032E-3 4.112223E-1 1.136364E-8 1.295676E-1 1.375099E-3 4.112367E-1 1.151515E-8 1.306305E-1 1.370642E-3 4.112382E-1 1.166667E-8 1.315330E-1 1.370473E-3 4.112273E-1 1.181818E-8 1.323297E-1 1.370305E-3 4.112165E-1 1.196970E-8 1.331264E-1 1.370136E-3 4.112116E-1 1.212121E-8 1.338513E-1 1.350527E-3 4.112200E-1 1.227273E-8 1.344408E-1 1.326058E-3 4.112300E-1 1.242424E-8 1.350302E-1 1.301589E-3 4.112381E-1 1.257576E-8 1.355958E-1 1.297938E-3 4.112337E-1 1.272727E-8 1.360497E-1 1.315104E-3 4.112260E-1 1.287879E-8 1.364868E-1 1.332270E-3 4.112182E-1 1.303030E-8 1.369168E-1 1.343446E-3 4.112196E-1 1.318182E-8 1.372756E-1 1.330661E-3 4.112269E-1 1.333333E-8 1.375982E-1 1.317877E-3 4.112342E-1 1.348485E-8 1.379208E-1 1.305092E-3 4.112369E-1 1.363636E-8 1.382056E-1 1.315765E-3 4.112317E-1 1.378788E-8 1.384435E-1 1.329043E-3 4.112259E-1 1.393939E-8 1.386814E-1 1.342322E-3 4.112220E-1 1.409091E-8 1.389075E-1 1.335480E-3 4.112258E-1 1.424242E-8 1.390850E-1 1.315224E-3 4.112313E-1 1.439394E-8 1.392599E-1 1.294968E-3 4.112368E-1 1.454545E-8 1.394307E-1 1.284127E-3 4.112351E-1 1.469697E-8 1.395727E-1 1.295255E-3 4.112306E-1 1.484848E-8 1.397037E-1 1.306382E-3 4.112261E-1 1.500000E-8 1.398348E-1 1.317509E-3 4.112263E-1 | [Ramp] dV/dt_r 8.604E-2/2.719E-9 1.487E-4/5.768E-9 2.517E-1/1.238E-9 dV/dt_f 6.619E-2/2.778E-9 4.167E-3/9.895E-10 2.547E-1/1.917E-9 | |[End data_o | |====================================================================== [End]