|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP08 | TinyLogic(tm) ULP 2-Input AND Gate | MicroPak 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp08l6x_300.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 12m 7m 12m L_pkg 4.84n 1.95n 8.84n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 12m 8.84n 0.31p 2 b data_i 12m 5.01n 0.39p 3 gnd GND 7m 1.95n 0.16p 4 y data_o 12m 8.45n 0.32p 5 nc NC 12m 4.84n 0.38p 6 vcc POWER 12m 2.34n 0.17p | [Model] data_i_a Model_type Input Vinh=2.1 Vinl=0.9 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.727771E-1 -2.119530E-1 -5.183097E-1 -3.200000E+0 -2.545285E-1 -1.995285E-1 -4.881823E-1 -3.100000E+0 -2.370979E-1 -1.878300E-1 -4.594224E-1 -3.000000E+0 -2.206224E-1 -1.764458E-1 -4.320369E-1 -2.900000E+0 -2.049243E-1 -1.655525E-1 -4.058738E-1 -2.800000E+0 -1.900579E-1 -1.552669E-1 -3.807772E-1 -2.700000E+0 -1.759651E-1 -1.453071E-1 -3.566625E-1 -2.600000E+0 -1.627618E-1 -1.356863E-1 -3.334922E-1 -2.500000E+0 -1.504074E-1 -1.265086E-1 -3.112479E-1 -2.400000E+0 -1.388831E-1 -1.178917E-1 -2.899163E-1 -2.300000E+0 -1.281153E-1 -1.095342E-1 -2.694770E-1 -2.200000E+0 -1.181893E-1 -1.014773E-1 -2.498479E-1 -2.100000E+0 -1.086609E-1 -9.383255E-2 -2.311514E-1 -2.000000E+0 -9.964374E-2 -8.668358E-2 -2.132928E-1 -1.900000E+0 -9.111203E-2 -7.974466E-2 -1.962796E-1 -1.800000E+0 -8.296553E-2 -7.302404E-2 -1.800112E-1 -1.700000E+0 -7.528681E-2 -6.662596E-2 -1.644983E-1 -1.600000E+0 -6.804375E-2 -6.036061E-2 -1.496330E-1 -1.500000E+0 -6.109559E-2 -5.425364E-2 -1.355458E-1 -1.400000E+0 -5.449137E-2 -4.828642E-2 -1.220980E-1 -1.300000E+0 -4.816244E-2 -4.244437E-2 -1.091171E-1 -1.200000E+0 -4.207861E-2 -3.671615E-2 -9.674780E-2 -1.100000E+0 -3.619069E-2 -3.109440E-2 -8.464075E-2 -1.000000E+0 -3.043389E-2 -2.557800E-2 -7.276525E-2 -9.000000E-1 -2.471090E-2 -2.017673E-2 -6.059117E-2 -8.000000E-1 -1.885210E-2 -1.492117E-2 -4.700555E-2 -7.000000E-1 -1.255647E-2 -9.885084E-3 -3.100590E-2 -6.000000E-1 -5.859342E-3 -5.236171E-3 -1.564628E-2 -5.000000E-1 -1.258970E-3 -1.264112E-3 -4.335505E-3 -4.000000E-1 -1.104611E-4 -8.271436E-5 -3.325682E-4 -3.000000E-1 -5.648086E-6 -5.294402E-6 -8.147323E-6 -2.000000E-1 -1.971061E-7 -2.979847E-7 -1.072729E-7 -1.000000E-1 -5.261408E-9 -1.421814E-8 -1.012386E-9 4.440892E-16 -8.737361E-11 -3.522616E-10 -6.235094E-12 1.000000E-1 2.486483E-11 2.218435E-10 1.024569E-12 2.000000E-1 2.871953E-11 2.501315E-10 1.150302E-12 3.000000E-1 2.999823E-11 2.565767E-10 1.203704E-12 4.000000E-1 3.112932E-11 2.617221E-10 1.253664E-12 5.000000E-1 3.224665E-11 2.667105E-10 1.303402E-12 6.000000E-1 3.337608E-11 2.717104E-10 1.355360E-12 7.000000E-1 3.452716E-11 2.767728E-10 1.408207E-12 8.000000E-1 3.570388E-11 2.819167E-10 1.463496E-12 9.000000E-1 3.690714E-11 2.871547E-10 1.521672E-12 1.000000E+0 3.814016E-11 2.924918E-10 1.581624E-12 1.100000E+0 3.940315E-11 2.979350E-10 1.644240E-12 1.200000E+0 4.069789E-11 3.034852E-10 1.709299E-12 1.300000E+0 4.202638E-11 3.091474E-10 1.776579E-12 1.400000E+0 4.338707E-11 3.149243E-10 1.846745E-12 1.500000E+0 4.478307E-11 3.208196E-10 1.919576E-12 1.600000E+0 4.621681E-11 3.268394E-10 1.996181E-12 1.700000E+0 4.768586E-11 3.329910E-10 2.076561E-12 1.800000E+0 4.919931E-11 3.392877E-10 2.158718E-12 1.900000E+0 5.075806E-11 3.457430E-10 2.246647E-12 2.000000E+0 5.237233E-11 3.523870E-10 2.336353E-12 2.100000E+0 5.405054E-11 3.592500E-10 2.432721E-12 2.200000E+0 5.580070E-11 3.663718E-10 2.533973E-12 2.300000E+0 5.764145E-11 3.738085E-10 2.642775E-12 2.400000E+0 5.959233E-11 3.816374E-10 2.760459E-12 2.500000E+0 6.166889E-11 3.899312E-10 2.885692E-12 2.600000E+0 6.390399E-11 3.987943E-10 3.023359E-12 2.700000E+0 6.632650E-11 4.083338E-10 3.178346E-12 2.800000E+0 6.897016E-11 4.186922E-10 3.345768E-12 2.900000E+0 7.187539E-11 4.300102E-10 3.534062E-12 3.000000E+0 7.509149E-11 4.424625E-10 3.740119E-12 3.100000E+0 7.865708E-11 4.562368E-10 3.978595E-12 3.200000E+0 8.264056E-11 4.715224E-10 4.246381E-12 3.300000E+0 8.709478E-11 4.885452E-10 4.550138E-12 | [POWER Clamp] 0.0 8.709122E-11 4.424656E-10 5.716316E-12 -1.000000E-1 9.208634E-11 4.562368E-10 6.209255E-12 -2.000000E-1 9.768542E-11 4.715224E-10 6.767920E-12 -3.000000E-1 1.039684E-10 4.885452E-10 7.400303E-12 -4.000000E-1 1.110134E-10 5.075505E-10 8.114398E-12 -5.000000E-1 1.189093E-10 5.287850E-10 8.913759E-12 -6.000000E-1 1.277449E-10 5.525234E-10 9.813483E-12 -7.000000E-1 1.376170E-10 5.790586E-10 1.081535E-11 -8.000000E-1 1.486198E-10 6.086980E-10 1.193357E-11 -9.000000E-1 1.608838E-10 6.417560E-10 1.318146E-11 -1.000000E+0 1.744898E-10 6.785781E-10 1.456346E-11 -1.100000E+0 1.895684E-10 7.195071E-10 1.610268E-11 -1.200000E+0 2.062528E-10 7.649286E-10 1.780354E-11 -1.300000E+0 2.246505E-10 8.152137E-10 1.967582E-11 -1.400000E+0 2.449205E-10 8.707666E-10 2.174172E-11 -1.500000E+0 2.671712E-10 9.320047E-10 2.400746E-11 -1.600000E+0 2.915632E-10 9.993508E-10 2.649792E-11 -1.700000E+0 3.182512E-10 1.073255E-9 2.922817E-11 -1.800000E+0 3.473781E-10 1.154168E-9 3.219824E-11 -1.900000E+0 3.791181E-10 1.242571E-9 3.544809E-11 -2.000000E+0 4.136211E-10 1.338947E-9 3.898037E-11 -2.100000E+0 4.510792E-10 1.443795E-9 4.282707E-11 -2.200000E+0 4.916592E-10 1.557638E-9 4.700240E-11 -2.300000E+0 5.355494E-10 1.680998E-9 5.152501E-11 -2.400000E+0 5.829497E-10 1.814424E-9 5.641798E-11 -2.500000E+0 6.340342E-10 1.958479E-9 6.169820E-11 -2.600000E+0 6.890293E-10 2.113738E-9 6.740653E-11 -2.700000E+0 7.481438E-10 2.280784E-9 7.356249E-11 -2.800000E+0 8.115890E-10 2.460221E-9 8.017231E-11 -2.900000E+0 8.795933E-10 2.652677E-9 8.729195E-11 -3.000000E+0 9.523902E-10 2.858782E-9 9.492673E-11 -3.100000E+0 1.030209E-9 3.079187E-9 1.031282E-10 -3.200000E+0 1.113309E-9 3.314570E-9 1.118927E-10 -3.300000E+0 1.201940E-9 3.565603E-9 1.212950E-10 | |[End data_i_a | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=1.65 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.318898E-1 5.828986E-2 2.895127E-1 -3.200000E+0 2.249163E-1 5.536286E-2 2.815485E-1 -3.100000E+0 2.177996E-1 5.246846E-2 2.733699E-1 -3.000000E+0 2.105640E-1 4.961225E-2 2.649640E-1 -2.900000E+0 2.031776E-1 4.679977E-2 2.563351E-1 -2.800000E+0 1.956654E-1 4.403667E-2 2.475017E-1 -2.700000E+0 1.880305E-1 4.132888E-2 2.384603E-1 -2.600000E+0 1.802800E-1 3.868286E-2 2.292123E-1 -2.500000E+0 1.724222E-1 3.610614E-2 2.197790E-1 -2.400000E+0 1.644662E-1 3.360815E-2 2.101627E-1 -2.300000E+0 1.564221E-1 3.120222E-2 2.003689E-1 -2.200000E+0 1.483014E-1 2.891034E-2 1.904218E-1 -2.100000E+0 1.401169E-1 2.677805E-2 1.803297E-1 -2.000000E+0 1.318773E-1 2.494435E-2 1.701054E-1 -1.900000E+0 1.236149E-1 2.511522E-2 1.597774E-1 -1.800000E+0 1.153351E-1 3.534935E-2 1.493606E-1 -1.700000E+0 1.070624E-1 4.784022E-2 1.388889E-1 -1.600000E+0 9.881933E-2 5.560827E-2 1.283881E-1 -1.500000E+0 9.063879E-2 5.774283E-2 1.178999E-1 -1.400000E+0 8.254884E-2 5.640640E-2 1.074659E-1 -1.300000E+0 7.458743E-2 5.315363E-2 9.714148E-2 -1.200000E+0 6.679960E-2 4.902930E-2 8.699166E-2 -1.100000E+0 5.923740E-2 4.461286E-2 7.705994E-2 -1.000000E+0 5.194967E-2 4.013395E-2 6.751456E-2 -9.000000E-1 4.504029E-2 3.566155E-2 5.850746E-2 -8.000000E-1 3.866024E-2 3.120921E-2 5.013593E-2 -7.000000E-1 3.290122E-2 2.677413E-2 4.268897E-2 -6.000000E-1 2.782173E-2 2.234933E-2 3.625674E-2 -5.000000E-1 2.312729E-2 1.799845E-2 3.030946E-2 -4.000000E-1 1.851438E-2 1.411351E-2 2.437426E-2 -3.000000E-1 1.388942E-2 1.051129E-2 1.836386E-2 -2.000000E-1 9.249778E-3 6.959245E-3 1.228438E-2 -1.000000E-1 4.612504E-3 3.449201E-3 6.154927E-3 0.0 1.437623E-10 6.763470E-10 1.530509E-11 10.000000E-2 -4.506696E-3 -3.338188E-3 -6.060828E-3 2.000000E-1 -8.843301E-3 -6.530041E-3 -1.192617E-2 3.000000E-1 -1.300877E-2 -9.574966E-3 -1.759427E-2 4.000000E-1 -1.700205E-2 -1.247237E-2 -2.306332E-2 5.000000E-1 -2.082210E-2 -1.522166E-2 -2.833155E-2 6.000000E-1 -2.446786E-2 -1.782224E-2 -3.339713E-2 7.000000E-1 -2.793828E-2 -2.027354E-2 -3.825826E-2 8.000000E-1 -3.123231E-2 -2.257496E-2 -4.291311E-2 9.000000E-1 -3.434891E-2 -2.472595E-2 -4.735982E-2 1.000000E+0 -3.728702E-2 -2.672593E-2 -5.159656E-2 1.100000E+0 -4.004561E-2 -2.857438E-2 -5.562145E-2 1.200000E+0 -4.262366E-2 -3.027080E-2 -5.943261E-2 1.300000E+0 -4.502017E-2 -3.181477E-2 -6.302814E-2 1.400000E+0 -4.723417E-2 -3.320603E-2 -6.640610E-2 1.500000E+0 -4.926482E-2 -3.444468E-2 -6.956452E-2 1.600000E+0 -5.111143E-2 -3.553163E-2 -7.250130E-2 1.700000E+0 -5.277376E-2 -3.646980E-2 -7.521415E-2 1.800000E+0 -5.425258E-2 -3.726706E-2 -7.770033E-2 1.900000E+0 -5.555123E-2 -3.794046E-2 -7.995606E-2 2.000000E+0 -5.667877E-2 -3.851601E-2 -8.197582E-2 2.100000E+0 -5.765331E-2 -3.901942E-2 -8.375331E-2 2.200000E+0 -5.850007E-2 -3.946899E-2 -8.528944E-2 2.300000E+0 -5.924430E-2 -3.987654E-2 -8.660379E-2 2.400000E+0 -5.990689E-2 -4.025004E-2 -8.773205E-2 2.500000E+0 -6.050389E-2 -4.059531E-2 -8.871235E-2 2.600000E+0 -6.104760E-2 -4.091681E-2 -8.957693E-2 2.700000E+0 -6.154744E-2 -4.121803E-2 -9.035074E-2 2.800000E+0 -6.201078E-2 -4.150183E-2 -9.105258E-2 2.900000E+0 -6.244345E-2 -4.177052E-2 -9.169664E-2 3.000000E+0 -6.285009E-2 -4.202603E-2 -9.229371E-2 3.100000E+0 -6.323448E-2 -4.226998E-2 -9.285213E-2 3.200000E+0 -6.359970E-2 -4.250389E-2 -9.337839E-2 3.300000E+0 -6.394829E-2 -4.273215E-2 -9.387764E-2 3.400000E+0 -6.428237E-2 -4.301497E-2 -9.435402E-2 3.500000E+0 -6.460380E-2 -4.450040E-2 -9.481085E-2 3.600000E+0 -6.491628E-2 -4.922187E-2 -9.525088E-2 3.700000E+0 -6.526438E-2 -5.503057E-2 -9.567637E-2 3.800000E+0 -6.617084E-2 -6.174680E-2 -9.608923E-2 3.900000E+0 -6.942633E-2 -6.903045E-2 -9.649344E-2 4.000000E+0 -7.485809E-2 -7.669222E-2 -9.699732E-2 4.100000E+0 -8.090952E-2 -8.463972E-2 -9.926404E-2 4.200000E+0 -8.723159E-2 -9.281602E-2 -1.062836E-1 4.300000E+0 -9.379532E-2 -1.011776E-1 -1.164340E-1 4.400000E+0 -1.005692E-1 -1.096881E-1 -1.275727E-1 4.500000E+0 -1.075118E-1 -1.183167E-1 -1.381215E-1 4.600000E+0 -1.145817E-1 -1.270379E-1 -1.482493E-1 4.700000E+0 -1.217421E-1 -1.358307E-1 -1.582793E-1 4.800000E+0 -1.289504E-1 -1.446805E-1 -1.682809E-1 4.900000E+0 -1.362016E-1 -1.535653E-1 -1.782217E-1 5.000000E+0 -1.434645E-1 -1.625253E-1 -1.881447E-1 5.100000E+0 -1.507208E-1 -1.715171E-1 -1.979934E-1 5.200000E+0 -1.579573E-1 -1.805426E-1 -2.077701E-1 5.300000E+0 -1.651814E-1 -1.896287E-1 -2.174743E-1 5.400000E+0 -1.723713E-1 -1.987000E-1 -2.270862E-1 5.500000E+0 -1.795190E-1 -2.077896E-1 -2.366269E-1 5.600000E+0 -1.866492E-1 -2.168587E-1 -2.460812E-1 5.700000E+0 -1.937121E-1 -2.259102E-1 -2.554399E-1 5.800000E+0 -2.007855E-1 -2.349315E-1 -2.646546E-1 5.900000E+0 -2.078622E-1 -2.439438E-1 -2.737858E-1 6.000000E+0 -2.149373E-1 -2.529231E-1 -2.828146E-1 6.100000E+0 -2.220008E-1 -2.619463E-1 -2.917442E-1 6.200000E+0 -2.290492E-1 -2.708112E-1 -3.005772E-1 6.300000E+0 -2.360799E-1 -2.797285E-1 -3.093234E-1 6.400000E+0 -2.430805E-1 -2.886354E-1 -3.179952E-1 6.500000E+0 -2.500818E-1 -2.975402E-1 -3.266121E-1 6.600000E+0 -2.570870E-1 -3.064536E-1 -3.352071E-1 | [Pulldown] -3.300000E+0 -2.140710E-1 -2.542980E-1 -2.921859E-1 -3.200000E+0 -2.075810E-1 -2.457388E-1 -2.840582E-1 -3.100000E+0 -2.010696E-1 -2.371969E-1 -2.760043E-1 -3.000000E+0 -1.945269E-1 -2.284995E-1 -2.679896E-1 -2.900000E+0 -1.879129E-1 -2.198004E-1 -2.599503E-1 -2.800000E+0 -1.812289E-1 -2.110300E-1 -2.518174E-1 -2.700000E+0 -1.744649E-1 -2.022047E-1 -2.435368E-1 -2.600000E+0 -1.676132E-1 -1.932984E-1 -2.350689E-1 -2.500000E+0 -1.606782E-1 -1.843211E-1 -2.263905E-1 -2.400000E+0 -1.536665E-1 -1.752708E-1 -2.174945E-1 -2.300000E+0 -1.465826E-1 -1.661883E-1 -2.083919E-1 -2.200000E+0 -1.393826E-1 -1.570420E-1 -1.990949E-1 -2.100000E+0 -1.320950E-1 -1.479139E-1 -1.896291E-1 -2.000000E+0 -1.247081E-1 -1.387687E-1 -1.799576E-1 -1.900000E+0 -1.172308E-1 -1.296076E-1 -1.701246E-1 -1.800000E+0 -1.096793E-1 -1.204730E-1 -1.601403E-1 -1.700000E+0 -1.020487E-1 -1.113227E-1 -1.500157E-1 -1.600000E+0 -9.435021E-2 -1.021760E-1 -1.397325E-1 -1.500000E+0 -8.659878E-2 -9.304480E-2 -1.293109E-1 -1.400000E+0 -7.882145E-2 -8.394598E-2 -1.187476E-1 -1.300000E+0 -7.101753E-2 -7.490101E-2 -1.080363E-1 -1.200000E+0 -6.322262E-2 -6.593568E-2 -9.722569E-2 -1.100000E+0 -5.546490E-2 -5.708066E-2 -8.626528E-2 -1.000000E+0 -4.777481E-2 -4.837313E-2 -7.517452E-2 -9.000000E-1 -4.018026E-2 -3.986220E-2 -6.386679E-2 -8.000000E-1 -3.269556E-2 -3.162760E-2 -5.199417E-2 -7.000000E-1 -2.532358E-2 -2.383103E-2 -3.935164E-2 -6.000000E-1 -1.835841E-2 -1.676367E-2 -2.745599E-2 -5.000000E-1 -1.327006E-2 -1.067017E-2 -1.831902E-2 -4.000000E-1 -1.028351E-2 -7.672934E-3 -1.346293E-2 -3.000000E-1 -7.762349E-3 -5.747563E-3 -1.015120E-2 -2.000000E-1 -5.227234E-3 -3.851867E-3 -6.853850E-3 -1.000000E-1 -2.639746E-3 -1.935316E-3 -3.471399E-3 4.440892E-16 -1.127072E-10 -7.061115E-10 -6.113421E-12 1.000000E-1 2.597817E-3 1.886295E-3 3.441278E-3 2.000000E-1 5.061819E-3 3.660561E-3 6.732086E-3 3.000000E-1 7.392850E-3 5.324105E-3 9.872218E-3 4.000000E-1 9.591838E-3 6.878273E-3 1.286159E-2 5.000000E-1 1.165979E-2 8.324445E-3 1.570022E-2 6.000000E-1 1.359778E-2 9.664027E-3 1.838826E-2 7.000000E-1 1.540694E-2 1.089844E-2 2.092591E-2 8.000000E-1 1.708842E-2 1.202910E-2 2.331343E-2 9.000000E-1 1.864336E-2 1.305742E-2 2.555105E-2 1.000000E+0 2.007280E-2 1.398471E-2 2.763885E-2 1.100000E+0 2.137752E-2 1.481208E-2 2.957648E-2 1.200000E+0 2.255764E-2 1.554019E-2 3.136264E-2 1.300000E+0 2.361171E-2 1.616849E-2 3.299375E-2 1.400000E+0 2.453457E-2 1.669376E-2 3.446114E-2 1.500000E+0 2.531308E-2 1.710884E-2 3.574474E-2 1.600000E+0 2.592453E-2 1.740975E-2 3.680488E-2 1.700000E+0 2.635733E-2 1.761254E-2 3.759456E-2 1.800000E+0 2.664158E-2 1.774847E-2 3.811848E-2 1.900000E+0 2.682893E-2 1.784384E-2 3.845009E-2 2.000000E+0 2.695910E-2 1.791478E-2 3.866728E-2 2.100000E+0 2.705533E-2 1.797041E-2 3.881929E-2 2.200000E+0 2.713052E-2 1.801599E-2 3.893292E-2 2.300000E+0 2.719200E-2 1.805467E-2 3.902272E-2 2.400000E+0 2.724411E-2 1.808844E-2 3.909692E-2 2.500000E+0 2.728960E-2 1.811859E-2 3.916046E-2 2.600000E+0 2.733023E-2 1.814600E-2 3.921640E-2 2.700000E+0 2.736721E-2 1.817131E-2 3.926677E-2 2.800000E+0 2.740138E-2 1.819496E-2 3.931293E-2 2.900000E+0 2.743337E-2 1.821731E-2 3.935587E-2 3.000000E+0 2.746367E-2 1.823866E-2 3.939635E-2 3.100000E+0 2.749275E-2 1.825933E-2 3.943502E-2 3.200000E+0 2.752112E-2 1.827975E-2 3.947260E-2 3.300000E+0 2.754945E-2 1.830180E-2 3.951002E-2 3.400000E+0 2.757870E-2 1.835448E-2 3.954860E-2 3.500000E+0 2.761019E-2 1.871165E-2 3.959021E-2 3.600000E+0 2.764589E-2 1.957963E-2 3.963754E-2 3.700000E+0 2.769024E-2 2.054680E-2 3.969417E-2 3.800000E+0 2.777104E-2 2.155934E-2 3.976485E-2 3.900000E+0 2.804114E-2 2.263638E-2 3.985551E-2 4.000000E+0 2.896171E-2 2.379728E-2 3.997409E-2 4.100000E+0 3.097332E-2 2.506008E-2 4.014308E-2 4.200000E+0 3.400426E-2 2.643918E-2 4.051636E-2 4.300000E+0 3.794829E-2 2.794503E-2 4.179963E-2 4.400000E+0 4.259259E-2 2.958662E-2 4.477565E-2 4.500000E+0 4.780438E-2 3.137375E-2 4.933407E-2 4.600000E+0 5.352695E-2 3.331465E-2 5.507137E-2 4.700000E+0 5.969838E-2 3.541300E-2 6.187915E-2 4.800000E+0 6.626581E-2 3.766892E-2 6.956053E-2 4.900000E+0 7.318632E-2 4.008145E-2 7.786985E-2 5.000000E+0 8.043223E-2 4.264991E-2 8.676834E-2 5.100000E+0 8.796492E-2 4.537417E-2 9.617601E-2 5.200000E+0 9.576234E-2 4.825450E-2 1.060243E-1 5.300000E+0 1.037968E-1 5.129135E-2 1.162653E-1 5.400000E+0 1.120742E-1 5.448516E-2 1.268459E-1 5.500000E+0 1.205481E-1 5.783619E-2 1.377386E-1 5.600000E+0 1.292150E-1 6.134443E-2 1.488974E-1 5.700000E+0 1.380616E-1 6.500951E-2 1.603091E-1 5.800000E+0 1.470757E-1 6.883062E-2 1.719307E-1 5.900000E+0 1.562461E-1 7.280646E-2 1.837472E-1 6.000000E+0 1.655622E-1 7.693522E-2 1.957512E-1 6.100000E+0 1.750139E-1 8.121452E-2 2.078993E-1 6.200000E+0 1.845918E-1 8.564135E-2 2.201852E-1 6.300000E+0 1.942935E-1 9.021209E-2 2.326084E-1 6.400000E+0 2.040949E-1 9.492237E-2 2.451243E-1 6.500000E+0 2.139921E-1 9.976705E-2 2.577304E-1 6.600000E+0 2.240182E-1 1.047401E-1 2.704617E-1 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.818182E-9 3.299980E+0 3.000000E+0 3.599897E+0 2.121212E-9 3.298900E+0 2.999913E+0 3.604503E+0 2.424242E-9 3.304925E+0 2.998587E+0 3.627914E+0 2.727273E-9 3.328318E+0 3.001420E+0 3.394063E+0 3.030303E-9 3.320561E+0 3.014209E+0 2.820638E+0 3.333333E-9 3.176254E+0 3.028026E+0 2.378775E+0 3.636364E-9 2.959670E+0 3.028881E+0 2.075465E+0 3.939394E-9 2.736696E+0 3.006357E+0 1.899710E+0 4.242424E-9 2.545267E+0 2.952787E+0 1.810359E+0 4.545455E-9 2.393886E+0 2.879362E+0 1.764497E+0 4.848485E-9 2.279360E+0 2.798148E+0 1.741664E+0 5.151515E-9 2.194289E+0 2.717484E+0 1.729738E+0 5.454545E-9 2.132997E+0 2.640990E+0 1.723400E+0 5.757576E-9 2.088586E+0 2.570893E+0 1.719930E+0 6.060606E-9 2.055776E+0 2.507866E+0 1.718009E+0 6.363636E-9 2.031438E+0 2.452263E+0 1.716948E+0 6.666667E-9 2.013025E+0 2.403355E+0 1.716347E+0 6.969697E-9 1.999241E+0 2.360986E+0 1.716013E+0 7.272727E-9 1.988682E+0 2.324062E+0 1.715818E+0 7.575758E-9 1.980754E+0 2.292403E+0 1.715707E+0 7.878788E-9 1.974629E+0 2.264917E+0 1.715638E+0 8.181818E-9 1.970028E+0 2.241507E+0 1.715597E+0 8.484848E-9 1.966449E+0 2.221206E+0 1.715568E+0 8.787879E-9 1.963764E+0 2.203999E+0 1.715549E+0 9.090909E-9 1.961663E+0 2.189078E+0 1.715535E+0 9.393939E-9 1.960089E+0 2.176552E+0 1.715523E+0 9.696970E-9 1.958852E+0 2.165745E+0 1.715514E+0 10.000000E-9 1.957927E+0 2.156696E+0 1.715506E+0 1.030303E-8 1.957198E+0 2.148849E+0 1.715499E+0 1.060606E-8 1.956652E+0 2.142248E+0 1.715493E+0 1.090909E-8 1.956222E+0 2.136510E+0 1.715487E+0 1.121212E-8 1.955899E+0 2.131659E+0 1.715482E+0 1.151515E-8 1.955644E+0 2.127441E+0 1.715477E+0 1.181818E-8 1.955452E+0 2.123861E+0 1.715473E+0 1.212121E-8 1.955301E+0 2.120751E+0 1.715469E+0 1.242424E-8 1.955187E+0 2.118101E+0 1.715465E+0 1.272727E-8 1.955097E+0 2.115800E+0 1.715462E+0 1.303030E-8 1.955028E+0 2.113835E+0 1.715459E+0 1.333333E-8 1.954974E+0 2.112131E+0 1.715457E+0 1.363636E-8 1.954932E+0 2.110671E+0 1.715454E+0 1.393939E-8 1.954899E+0 2.109407E+0 1.715452E+0 1.424242E-8 1.954874E+0 2.108321E+0 1.715450E+0 1.454545E-8 1.954853E+0 2.107382E+0 1.715448E+0 1.484848E-8 1.954837E+0 2.106574E+0 1.715446E+0 1.515152E-8 1.954824E+0 2.105877E+0 1.715445E+0 1.545455E-8 1.954814E+0 2.105275E+0 1.715443E+0 1.575758E-8 1.954806E+0 2.104756E+0 1.715442E+0 1.606061E-8 1.954799E+0 2.104308E+0 1.715441E+0 1.636364E-8 1.954793E+0 2.103922E+0 1.715440E+0 1.666667E-8 1.954788E+0 2.103588E+0 1.715439E+0 1.696970E-8 1.954784E+0 2.103301E+0 1.715438E+0 1.727273E-8 1.954781E+0 2.103051E+0 1.715437E+0 1.757576E-8 1.954778E+0 2.102838E+0 1.715436E+0 1.787879E-8 1.954775E+0 2.102651E+0 1.715435E+0 1.818182E-8 1.954773E+0 2.102492E+0 1.715435E+0 1.848485E-8 1.954771E+0 2.102353E+0 1.715434E+0 1.878788E-8 1.954769E+0 2.102235E+0 1.715434E+0 1.909091E-8 1.954767E+0 2.102131E+0 1.715433E+0 1.939394E-8 1.954765E+0 2.102042E+0 1.715433E+0 1.969697E-8 1.954764E+0 2.101965E+0 1.715432E+0 2.000000E-8 1.954762E+0 2.101899E+0 1.715432E+0 2.030303E-8 1.954761E+0 2.101841E+0 1.715432E+0 2.060606E-8 1.954759E+0 2.101792E+0 1.715431E+0 2.090909E-8 1.954758E+0 2.101748E+0 1.715431E+0 2.121212E-8 1.954757E+0 2.101711E+0 1.715431E+0 2.151515E-8 1.954756E+0 2.101679E+0 1.715431E+0 2.181818E-8 1.954755E+0 2.101651E+0 1.715430E+0 2.212121E-8 1.954754E+0 2.101627E+0 1.715430E+0 2.242424E-8 1.954753E+0 2.101606E+0 1.715430E+0 2.272727E-8 1.954752E+0 2.101588E+0 1.715430E+0 2.303030E-8 1.954751E+0 2.101572E+0 1.715430E+0 2.333333E-8 1.954750E+0 2.101559E+0 1.715430E+0 2.363636E-8 1.954749E+0 2.101547E+0 1.715430E+0 2.393939E-8 1.954748E+0 2.101537E+0 1.715429E+0 2.424242E-8 1.954747E+0 2.101528E+0 1.715429E+0 2.454545E-8 1.954747E+0 2.101520E+0 1.715429E+0 2.484848E-8 1.954746E+0 2.101513E+0 1.715429E+0 2.515152E-8 1.954745E+0 2.101507E+0 1.715429E+0 2.545455E-8 1.954744E+0 2.101502E+0 1.715429E+0 2.575758E-8 1.954744E+0 2.101497E+0 1.715429E+0 2.606061E-8 1.954743E+0 2.101493E+0 1.715429E+0 2.636364E-8 1.954743E+0 2.101490E+0 1.715429E+0 2.666667E-8 1.954742E+0 2.101487E+0 1.715429E+0 2.696970E-8 1.954742E+0 2.101484E+0 1.715429E+0 2.727273E-8 1.954741E+0 2.101481E+0 1.715429E+0 2.757576E-8 1.954740E+0 2.101479E+0 1.715429E+0 2.787879E-8 1.954740E+0 2.101477E+0 1.715429E+0 2.818182E-8 1.954739E+0 2.101476E+0 1.715429E+0 2.848485E-8 1.954739E+0 2.101474E+0 1.715429E+0 2.878788E-8 1.954739E+0 2.101473E+0 1.715429E+0 2.909091E-8 1.954738E+0 2.101471E+0 1.715429E+0 2.939394E-8 1.954738E+0 2.101470E+0 1.715428E+0 2.969697E-8 1.954737E+0 2.101469E+0 1.715428E+0 3.000000E-8 1.954737E+0 2.101468E+0 1.715428E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 2.598853E+0 2.213572E+0 2.991332E+0 3.030303E-10 2.598853E+0 2.213572E+0 2.991332E+0 6.060606E-10 2.598853E+0 2.213572E+0 2.991332E+0 9.090909E-10 2.598853E+0 2.213572E+0 2.991332E+0 1.212121E-9 2.598853E+0 2.213572E+0 2.991332E+0 1.515152E-9 2.598853E+0 2.213572E+0 2.991332E+0 1.818182E-9 2.598866E+0 2.213572E+0 2.991061E+0 2.121212E-9 2.598146E+0 2.213639E+0 2.861448E+0 2.424242E-9 2.461781E+0 2.213427E+0 1.933478E+0 2.727273E-9 1.718970E+0 2.158985E+0 1.187144E+0 3.030303E-9 1.287396E+0 1.736536E+0 6.891818E-1 3.333333E-9 1.102670E+0 1.295397E+0 5.693201E-1 3.636364E-9 8.904812E-1 1.151191E+0 5.318084E-1 3.939394E-9 7.376975E-1 1.104140E+0 5.183926E-1 4.242424E-9 6.624571E-1 1.052406E+0 5.127694E-1 4.545455E-9 6.252626E-1 9.830517E-1 5.097860E-1 4.848485E-9 6.047395E-1 9.085639E-1 5.082293E-1 5.151515E-9 5.914878E-1 8.422479E-1 5.073977E-1 5.454545E-9 5.825228E-1 7.894867E-1 5.069573E-1 5.757576E-9 5.762698E-1 7.508606E-1 5.067189E-1 6.060606E-9 5.718004E-1 7.226582E-1 5.065872E-1 6.363636E-9 5.685798E-1 7.016470E-1 5.065129E-1 6.666667E-9 5.662008E-1 6.853596E-1 5.064685E-1 6.969697E-9 5.644560E-1 6.726263E-1 5.064408E-1 7.272727E-9 5.631409E-1 6.623470E-1 5.064219E-1 7.575758E-9 5.621679E-1 6.540918E-1 5.064083E-1 7.878788E-9 5.614248E-1 6.472577E-1 5.063974E-1 8.181818E-9 5.608729E-1 6.416749E-1 5.063885E-1 8.484848E-9 5.604474E-1 6.369717E-1 5.063808E-1 8.787879E-9 5.601310E-1 6.330854E-1 5.063739E-1 9.090909E-9 5.598852E-1 6.297694E-1 5.063677E-1 9.393939E-9 5.597024E-1 6.270082E-1 5.063621E-1 9.696970E-9 5.595593E-1 6.246291E-1 5.063569E-1 10.000000E-9 5.594529E-1 6.226378E-1 5.063522E-1 1.030303E-8 5.593691E-1 6.209108E-1 5.063478E-1 1.060606E-8 5.593066E-1 6.194573E-1 5.063438E-1 1.090909E-8 5.592571E-1 6.181928E-1 5.063401E-1 1.121212E-8 5.592198E-1 6.171222E-1 5.063368E-1 1.151515E-8 5.591902E-1 6.161899E-1 5.063336E-1 1.181818E-8 5.591676E-1 6.153965E-1 5.063308E-1 1.212121E-8 5.591496E-1 6.147055E-1 5.063282E-1 1.242424E-8 5.591356E-1 6.141149E-1 5.063258E-1 1.272727E-8 5.591242E-1 6.136006E-1 5.063236E-1 1.303030E-8 5.591152E-1 6.131596E-1 5.063216E-1 1.333333E-8 5.591079E-1 6.127756E-1 5.063197E-1 1.363636E-8 5.591018E-1 6.124453E-1 5.063180E-1 1.393939E-8 5.590968E-1 6.121581E-1 5.063165E-1 1.424242E-8 5.590925E-1 6.119102E-1 5.063150E-1 1.454545E-8 5.590888E-1 6.116949E-1 5.063137E-1 1.484848E-8 5.590857E-1 6.115086E-1 5.063125E-1 1.515152E-8 5.590828E-1 6.113469E-1 5.063115E-1 1.545455E-8 5.590803E-1 6.112066E-1 5.063105E-1 1.575758E-8 5.590781E-1 6.110851E-1 5.063095E-1 1.606061E-8 5.590760E-1 6.109794E-1 5.063087E-1 1.636364E-8 5.590741E-1 6.108879E-1 5.063079E-1 1.666667E-8 5.590723E-1 6.108081E-1 5.063072E-1 1.696970E-8 5.590706E-1 6.107392E-1 5.063066E-1 1.727273E-8 5.590690E-1 6.106789E-1 5.063060E-1 1.757576E-8 5.590675E-1 6.106269E-1 5.063055E-1 1.787879E-8 5.590661E-1 6.105813E-1 5.063050E-1 1.818182E-8 5.590647E-1 6.105420E-1 5.063045E-1 1.848485E-8 5.590634E-1 6.105075E-1 5.063041E-1 1.878788E-8 5.590622E-1 6.104778E-1 5.063038E-1 1.909091E-8 5.590610E-1 6.104516E-1 5.063034E-1 1.939394E-8 5.590598E-1 6.104290E-1 5.063031E-1 1.969697E-8 5.590587E-1 6.104091E-1 5.063028E-1 2.000000E-8 5.590577E-1 6.103920E-1 5.063026E-1 2.030303E-8 5.590566E-1 6.103768E-1 5.063023E-1 2.060606E-8 5.590556E-1 6.103637E-1 5.063021E-1 2.090909E-8 5.590547E-1 6.103521E-1 5.063019E-1 2.121212E-8 5.590538E-1 6.103421E-1 5.063017E-1 2.151515E-8 5.590529E-1 6.103332E-1 5.063015E-1 2.181818E-8 5.590520E-1 6.103255E-1 5.063014E-1 2.212121E-8 5.590512E-1 6.103187E-1 5.063012E-1 2.242424E-8 5.590504E-1 6.103127E-1 5.063011E-1 2.272727E-8 5.590496E-1 6.103074E-1 5.063010E-1 2.303030E-8 5.590489E-1 6.103028E-1 5.063009E-1 2.333333E-8 5.590482E-1 6.102986E-1 5.063008E-1 2.363636E-8 5.590475E-1 6.102950E-1 5.063007E-1 2.393939E-8 5.590468E-1 6.102917E-1 5.063006E-1 2.424242E-8 5.590462E-1 6.102888E-1 5.063006E-1 2.454545E-8 5.590456E-1 6.102863E-1 5.063005E-1 2.484848E-8 5.590450E-1 6.102839E-1 5.063004E-1 2.515152E-8 5.590444E-1 6.102819E-1 5.063004E-1 2.545455E-8 5.590438E-1 6.102800E-1 5.063003E-1 2.575758E-8 5.590433E-1 6.102783E-1 5.063003E-1 2.606061E-8 5.590428E-1 6.102768E-1 5.063002E-1 2.636364E-8 5.590423E-1 6.102754E-1 5.063002E-1 2.666667E-8 5.590418E-1 6.102741E-1 5.063002E-1 2.696970E-8 5.590413E-1 6.102729E-1 5.063001E-1 2.727273E-8 5.590409E-1 6.102718E-1 5.063001E-1 2.757576E-8 5.590405E-1 6.102708E-1 5.063001E-1 2.787879E-8 5.590401E-1 6.102699E-1 5.063000E-1 2.818182E-8 5.590397E-1 6.102690E-1 5.063000E-1 2.848485E-8 5.590393E-1 6.102682E-1 5.063000E-1 2.878788E-8 5.590389E-1 6.102674E-1 5.063000E-1 2.909091E-8 5.590386E-1 6.102667E-1 5.063000E-1 2.939394E-8 5.590382E-1 6.102660E-1 5.062999E-1 2.969697E-8 5.590379E-1 6.102654E-1 5.062999E-1 3.000000E-8 5.590375E-1 6.102647E-1 5.062999E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.113859E+0 1.636082E+0 2.593412E+0 3.030303E-10 2.113859E+0 1.636082E+0 2.593412E+0 6.060606E-10 2.113859E+0 1.636082E+0 2.593412E+0 9.090909E-10 2.113859E+0 1.636082E+0 2.593412E+0 1.212121E-9 2.113859E+0 1.636082E+0 2.593412E+0 1.515152E-9 2.113859E+0 1.636082E+0 2.593412E+0 1.818182E-9 2.113907E+0 1.636083E+0 2.592904E+0 2.121212E-9 2.113371E+0 1.636325E+0 2.278546E+0 2.424242E-9 1.835597E+0 1.637193E+0 8.578856E-1 2.727273E-9 6.987712E-1 1.509191E+0 1.220290E-1 3.030303E-9 1.342885E-1 8.100853E-1 -5.867142E-3 3.333333E-9 3.803321E-2 2.582566E-1 2.097559E-3 3.636364E-9 7.294982E-3 7.018959E-2 1.717905E-3 3.939394E-9 1.533467E-3 1.867345E-2 9.968521E-4 4.242424E-9 1.307392E-3 5.982274E-3 6.174578E-4 4.545455E-9 1.203791E-3 2.548883E-3 4.148513E-4 4.848485E-9 9.844449E-4 1.782327E-3 3.027726E-4 5.151515E-9 7.798304E-4 1.504763E-3 2.367956E-4 5.454545E-9 6.185631E-4 1.302604E-3 1.965509E-4 5.757576E-9 4.960101E-4 1.123449E-3 1.701307E-4 6.060606E-9 4.025418E-4 9.693023E-4 1.513199E-4 6.363636E-9 3.314868E-4 8.399366E-4 1.368915E-4 6.666667E-9 2.765878E-4 7.304723E-4 1.249786E-4 6.969697E-9 2.345868E-4 6.382574E-4 1.147419E-4 7.272727E-9 2.017035E-4 5.592163E-4 1.055868E-4 7.575758E-9 1.763412E-4 4.920833E-4 9.731610E-5 7.878788E-9 1.561652E-4 4.339702E-4 8.969586E-5 8.181818E-9 1.403987E-4 3.843848E-4 8.270308E-5 8.484848E-9 1.275955E-4 3.411675E-4 7.620252E-5 8.787879E-9 1.173915E-4 3.042047E-4 7.022054E-5 9.090909E-9 1.088911E-4 2.718205E-4 6.464796E-5 9.393939E-9 1.019354E-4 2.440874E-4 5.952663E-5 9.696970E-9 9.596903E-5 2.196808E-4 5.475486E-5 10.000000E-9 9.093271E-5 1.987610E-4 5.038010E-5 1.030303E-8 8.648363E-5 1.802886E-4 4.630668E-5 1.060606E-8 8.259938E-5 1.644122E-4 4.257789E-5 1.090909E-8 7.907825E-5 1.503707E-4 3.911174E-5 1.121212E-8 7.590668E-5 1.382454E-4 3.593984E-5 1.151515E-8 7.297038E-5 1.275115E-4 3.299754E-5 1.181818E-8 7.025998E-5 1.181950E-4 3.030526E-5 1.212121E-8 6.770988E-5 1.099356E-4 2.781278E-5 1.242424E-8 6.531409E-5 1.027267E-4 2.553183E-5 1.272727E-8 6.303437E-5 9.632235E-5 2.342405E-5 1.303030E-8 6.086702E-5 9.069761E-5 2.149457E-5 1.333333E-8 5.878939E-5 8.568621E-5 1.971468E-5 1.363636E-8 5.679900E-5 8.125431E-5 1.808463E-5 1.393939E-8 5.488235E-5 7.729080E-5 1.658344E-5 1.424242E-8 5.303738E-5 7.375879E-5 1.520784E-5 1.454545E-8 5.125619E-5 7.058517E-5 1.394299E-5 1.484848E-8 4.953658E-5 6.773352E-5 1.278316E-5 1.515152E-8 4.787423E-5 6.515679E-5 1.171833E-5 1.545455E-8 4.626648E-5 6.282090E-5 1.074118E-5 1.575758E-8 4.471149E-5 6.069652E-5 9.845384E-6 1.606061E-8 4.320590E-5 5.875290E-5 9.022650E-6 1.636364E-8 4.174973E-5 5.697263E-5 8.269494E-6 1.666667E-8 4.033885E-5 5.532856E-5 7.577145E-6 1.696970E-8 3.897468E-5 5.381126E-5 6.944229E-6 1.727273E-8 3.765233E-5 5.239712E-5 6.361861E-6 1.757576E-8 3.637438E-5 5.108194E-5 5.830209E-6 1.787879E-8 3.513519E-5 4.984541E-5 5.340533E-6 1.818182E-8 3.393831E-5 4.868669E-5 4.894100E-6 1.848485E-8 3.277743E-5 4.758841E-5 4.482491E-6 1.878788E-8 3.165690E-5 4.655187E-5 4.107726E-6 1.909091E-8 3.056981E-5 4.556223E-5 3.761830E-6 1.939394E-8 2.952123E-5 4.462210E-5 3.447305E-6 1.969697E-8 2.850370E-5 4.371877E-5 3.156694E-6 2.000000E-8 2.752289E-5 4.285564E-5 2.892781E-6 2.030303E-8 2.657110E-5 4.202198E-5 2.648798E-6 2.060606E-8 2.565390E-5 4.122103E-5 2.427257E-6 2.090909E-8 2.476420E-5 4.044438E-5 2.222566E-6 2.121212E-8 2.390664E-5 3.969446E-5 2.036507E-6 2.151515E-8 2.307534E-5 3.896508E-5 1.864804E-6 2.181818E-8 2.227389E-5 3.825790E-5 1.708563E-6 2.212121E-8 2.149746E-5 3.756839E-5 1.564548E-6 2.242424E-8 2.074875E-5 3.689763E-5 1.433360E-6 2.272727E-8 2.002385E-5 3.624233E-5 1.312579E-6 2.303030E-8 1.932464E-5 3.560315E-5 1.202436E-6 2.333333E-8 1.864810E-5 3.497774E-5 1.101150E-6 2.363636E-8 1.799535E-5 3.436641E-5 1.008681E-6 2.393939E-8 1.736415E-5 3.376753E-5 9.237489E-7 2.424242E-8 1.675497E-5 3.318115E-5 8.461235E-7 2.454545E-8 1.616625E-5 3.260620E-5 7.749092E-7 2.484848E-8 1.559789E-5 3.204249E-5 7.097477E-7 2.515152E-8 1.504895E-5 3.148941E-5 6.500384E-7 2.545455E-8 1.451882E-5 3.094658E-5 5.953419E-7 2.575758E-8 1.400711E-5 3.041373E-5 5.452810E-7 2.606061E-8 1.351277E-5 2.989032E-5 1.030228E-7 2.636364E-8 1.303588E-5 2.937638E-5 0.0 2.666667E-8 1.257501E-5 2.887119E-5 0.0 2.696970E-8 1.213068E-5 2.837507E-5 0.0 2.727273E-8 1.170112E-5 2.788713E-5 0.0 2.757576E-8 1.128720E-5 2.740791E-5 0.0 2.787879E-8 1.088690E-5 2.693637E-5 0.0 2.818182E-8 1.050140E-5 2.647327E-5 0.0 2.848485E-8 1.012843E-5 2.601742E-5 0.0 2.878788E-8 9.769458E-6 2.556976E-5 0.0 2.909091E-8 9.422022E-6 2.512896E-5 0.0 2.939394E-8 9.087807E-6 2.469614E-5 0.0 2.969697E-8 8.764204E-6 2.426982E-5 0.0 3.000000E-8 8.418312E-6 2.380586E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.954727E+0 2.101443E+0 1.715428E+0 3.030303E-10 1.954727E+0 2.101443E+0 1.715428E+0 6.060606E-10 1.954727E+0 2.101443E+0 1.715428E+0 9.090909E-10 1.954727E+0 2.101443E+0 1.715428E+0 1.212121E-9 1.954727E+0 2.101443E+0 1.715428E+0 1.515152E-9 1.954727E+0 2.101443E+0 1.715428E+0 1.818182E-9 1.993344E+0 2.101444E+0 2.423648E+0 2.121212E-9 2.700194E+0 2.101928E+0 3.312182E+0 2.424242E-9 3.178598E+0 2.335753E+0 3.569413E+0 2.727273E-9 3.270541E+0 2.794591E+0 3.594476E+0 3.030303E-9 3.287140E+0 2.958221E+0 3.596618E+0 3.333333E-9 3.291998E+0 2.974531E+0 3.597374E+0 3.636364E-9 3.294911E+0 2.982823E+0 3.598178E+0 3.939394E-9 3.296387E+0 2.988723E+0 3.598789E+0 4.242424E-9 3.297202E+0 2.992633E+0 3.599197E+0 4.545455E-9 3.297767E+0 2.994865E+0 3.599464E+0 4.848485E-9 3.298188E+0 2.996033E+0 3.599635E+0 5.151515E-9 3.298518E+0 2.996736E+0 3.599747E+0 5.454545E-9 3.298780E+0 2.997223E+0 3.599820E+0 5.757576E-9 3.298990E+0 2.997597E+0 3.599869E+0 6.060606E-9 3.299162E+0 2.997897E+0 3.599902E+0 6.363636E-9 3.299301E+0 2.998144E+0 3.599924E+0 6.666667E-9 3.299416E+0 2.998353E+0 3.599940E+0 6.969697E-9 3.299511E+0 2.998531E+0 3.599951E+0 7.272727E-9 3.299589E+0 2.998686E+0 3.599959E+0 7.575758E-9 3.299653E+0 2.998820E+0 3.599965E+0 7.878788E-9 3.299707E+0 2.998938E+0 3.599970E+0 8.181818E-9 3.299752E+0 2.999042E+0 3.599973E+0 8.484848E-9 3.299789E+0 2.999134E+0 3.599976E+0 8.787879E-9 3.299820E+0 2.999216E+0 3.599979E+0 9.090909E-9 3.299846E+0 2.999290E+0 3.599981E+0 9.393939E-9 3.299868E+0 2.999355E+0 3.599983E+0 9.696970E-9 3.299886E+0 2.999414E+0 3.599985E+0 10.000000E-9 3.299901E+0 2.999467E+0 3.599986E+0 1.030303E-8 3.299915E+0 2.999515E+0 3.599988E+0 1.060606E-8 3.299925E+0 2.999558E+0 3.599989E+0 1.090909E-8 3.299935E+0 2.999597E+0 3.599990E+0 1.121212E-8 3.299942E+0 2.999632E+0 3.599991E+0 1.151515E-8 3.299949E+0 2.999664E+0 3.599992E+0 1.181818E-8 3.299955E+0 2.999693E+0 3.599992E+0 1.212121E-8 3.299959E+0 2.999719E+0 3.599993E+0 1.242424E-8 3.299964E+0 2.999743E+0 3.599994E+0 1.272727E-8 3.299967E+0 2.999765E+0 3.599994E+0 1.303030E-8 3.299970E+0 2.999784E+0 3.599995E+0 1.333333E-8 3.299973E+0 2.999802E+0 3.599995E+0 1.363636E-8 3.299975E+0 2.999818E+0 3.599996E+0 1.393939E-8 3.299977E+0 2.999833E+0 3.599996E+0 1.424242E-8 3.299979E+0 2.999847E+0 3.599996E+0 1.454545E-8 3.299980E+0 2.999859E+0 3.599997E+0 1.484848E-8 3.299982E+0 2.999870E+0 3.599997E+0 1.515152E-8 3.299983E+0 2.999881E+0 3.599997E+0 1.545455E-8 3.299984E+0 2.999890E+0 3.599998E+0 1.575758E-8 3.299985E+0 2.999899E+0 3.599998E+0 1.606061E-8 3.299986E+0 2.999906E+0 3.599998E+0 1.636364E-8 3.299987E+0 2.999914E+0 3.599998E+0 1.666667E-8 3.299987E+0 2.999920E+0 3.599998E+0 1.696970E-8 3.299988E+0 2.999926E+0 3.599998E+0 1.727273E-8 3.299989E+0 2.999932E+0 3.599999E+0 1.757576E-8 3.299989E+0 2.999937E+0 3.599999E+0 1.787879E-8 3.299990E+0 2.999941E+0 3.599999E+0 1.818182E-8 3.299990E+0 2.999945E+0 3.599999E+0 1.848485E-8 3.299991E+0 2.999949E+0 3.599999E+0 1.878788E-8 3.299991E+0 2.999953E+0 3.599999E+0 1.909091E-8 3.299991E+0 2.999956E+0 3.599999E+0 1.939394E-8 3.299992E+0 2.999959E+0 3.599999E+0 1.969697E-8 3.299992E+0 2.999962E+0 3.599999E+0 2.000000E-8 3.299993E+0 2.999964E+0 3.599999E+0 2.030303E-8 3.299993E+0 2.999967E+0 3.599999E+0 2.060606E-8 3.299993E+0 2.999969E+0 3.599999E+0 2.090909E-8 3.299993E+0 2.999971E+0 3.599999E+0 2.121212E-8 3.299994E+0 2.999972E+0 3.600000E+0 2.151515E-8 3.299994E+0 2.999974E+0 3.600000E+0 2.181818E-8 3.299994E+0 2.999976E+0 3.600000E+0 2.212121E-8 3.299994E+0 2.999977E+0 3.600000E+0 2.242424E-8 3.299995E+0 2.999978E+0 3.600000E+0 2.272727E-8 3.299995E+0 2.999980E+0 3.600000E+0 2.303030E-8 3.299995E+0 2.999981E+0 3.600000E+0 2.333333E-8 3.299995E+0 2.999982E+0 3.600000E+0 2.363636E-8 3.299996E+0 2.999983E+0 3.600000E+0 2.393939E-8 3.299996E+0 2.999984E+0 3.600000E+0 2.424242E-8 3.299996E+0 2.999984E+0 3.600000E+0 2.454545E-8 3.299996E+0 2.999985E+0 3.600000E+0 2.484848E-8 3.299996E+0 2.999986E+0 3.600000E+0 2.515152E-8 3.299996E+0 2.999987E+0 3.600000E+0 2.545455E-8 3.299996E+0 2.999987E+0 3.600000E+0 2.575758E-8 3.299997E+0 2.999988E+0 3.600000E+0 2.606061E-8 3.299997E+0 2.999988E+0 3.600000E+0 2.636364E-8 3.299997E+0 2.999989E+0 3.600000E+0 2.666667E-8 3.299997E+0 2.999989E+0 3.600000E+0 2.696970E-8 3.299997E+0 2.999990E+0 3.600000E+0 2.727273E-8 3.299997E+0 2.999990E+0 3.600000E+0 2.757576E-8 3.299997E+0 2.999990E+0 3.600000E+0 2.787879E-8 3.299997E+0 2.999991E+0 3.600000E+0 2.818182E-8 3.299997E+0 2.999991E+0 3.600000E+0 2.848485E-8 3.299998E+0 2.999991E+0 3.600000E+0 2.878788E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.909091E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.939394E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.969697E-8 3.299998E+0 2.999992E+0 3.600000E+0 3.000000E-8 3.299998E+0 2.999993E+0 3.600000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 -1.534601E-4 4.526176E-6 -1.367133E-2 2.121212E-9 -1.984489E-2 1.217765E-3 -4.646502E-3 2.424242E-9 -1.084878E-2 -7.826312E-3 4.272680E-1 2.727273E-9 2.567579E-2 -1.841407E-2 1.419919E+0 3.030303E-9 1.981685E-1 -6.521322E-3 2.177346E+0 3.333333E-9 4.759761E-1 -3.724066E-3 2.395430E+0 3.636364E-9 8.022135E-1 1.470241E-3 2.489171E+0 3.939394E-9 1.120925E+0 3.009671E-2 2.534109E+0 4.242424E-9 1.395073E+0 9.623506E-2 2.557234E+0 4.545455E-9 1.603496E+0 1.902406E-1 2.570849E+0 4.848485E-9 1.743628E+0 3.002993E-1 2.579046E+0 5.151515E-9 1.838662E+0 4.161693E-1 2.584176E+0 5.454545E-9 1.903646E+0 5.319996E-1 2.587407E+0 5.757576E-9 1.949585E+0 6.438381E-1 2.589475E+0 6.060606E-9 1.983418E+0 7.497103E-1 2.590816E+0 6.363636E-9 2.008912E+0 8.480762E-1 2.591683E+0 6.666667E-9 2.028750E+0 9.387809E-1 2.592254E+0 6.969697E-9 2.044255E+0 1.021127E+0 2.592625E+0 7.272727E-9 2.056739E+0 1.095853E+0 2.592874E+0 7.575758E-9 2.066672E+0 1.162055E+0 2.593035E+0 7.878788E-9 2.074815E+0 1.219208E+0 2.593146E+0 8.181818E-9 2.081381E+0 1.267357E+0 2.593218E+0 8.484848E-9 2.086841E+0 1.309240E+0 2.593268E+0 8.787879E-9 2.091277E+0 1.345297E+0 2.593302E+0 9.090909E-9 2.095003E+0 1.377168E+0 2.593326E+0 9.393939E-9 2.098045E+0 1.404765E+0 2.593342E+0 9.696970E-9 2.100619E+0 1.429264E+0 2.593355E+0 10.000000E-9 2.102727E+0 1.450479E+0 2.593364E+0 1.030303E-8 2.104519E+0 1.469379E+0 2.593371E+0 1.060606E-8 2.105992E+0 1.485823E+0 2.593376E+0 1.090909E-8 2.107246E+0 1.500539E+0 2.593381E+0 1.121212E-8 2.108282E+0 1.513453E+0 2.593384E+0 1.151515E-8 2.109164E+0 1.525060E+0 2.593387E+0 1.181818E-8 2.109895E+0 1.535331E+0 2.593390E+0 1.212121E-8 2.110517E+0 1.544598E+0 2.593392E+0 1.242424E-8 2.111034E+0 1.552856E+0 2.593394E+0 1.272727E-8 2.111474E+0 1.560331E+0 2.593396E+0 1.303030E-8 2.111841E+0 1.567032E+0 2.593397E+0 1.333333E-8 2.112153E+0 1.573111E+0 2.593399E+0 1.363636E-8 2.112413E+0 1.578588E+0 2.593400E+0 1.393939E-8 2.112634E+0 1.583566E+0 2.593401E+0 1.424242E-8 2.112820E+0 1.588071E+0 2.593402E+0 1.454545E-8 2.112977E+0 1.592169E+0 2.593403E+0 1.484848E-8 2.113109E+0 1.595892E+0 2.593404E+0 1.515152E-8 2.113221E+0 1.599283E+0 2.593405E+0 1.545455E-8 2.113316E+0 1.602372E+0 2.593405E+0 1.575758E-8 2.113395E+0 1.605187E+0 2.593406E+0 1.606061E-8 2.113463E+0 1.607760E+0 2.593407E+0 1.636364E-8 2.113520E+0 1.610105E+0 2.593407E+0 1.666667E-8 2.113568E+0 1.612253E+0 2.593408E+0 1.696970E-8 2.113609E+0 1.614211E+0 2.593408E+0 1.727273E-8 2.113644E+0 1.616009E+0 2.593408E+0 1.757576E-8 2.113673E+0 1.617648E+0 2.593409E+0 1.787879E-8 2.113698E+0 1.619157E+0 2.593409E+0 1.818182E-8 2.113719E+0 1.620531E+0 2.593409E+0 1.848485E-8 2.113737E+0 1.621798E+0 2.593410E+0 1.878788E-8 2.113753E+0 1.622952E+0 2.593410E+0 1.909091E-8 2.113766E+0 1.624018E+0 2.593410E+0 1.939394E-8 2.113777E+0 1.624988E+0 2.593410E+0 1.969697E-8 2.113787E+0 1.625886E+0 2.593410E+0 2.000000E-8 2.113795E+0 1.626703E+0 2.593411E+0 2.030303E-8 2.113802E+0 1.627460E+0 2.593411E+0 2.060606E-8 2.113808E+0 1.628149E+0 2.593411E+0 2.090909E-8 2.113813E+0 1.628787E+0 2.593411E+0 2.121212E-8 2.113817E+0 1.629368E+0 2.593411E+0 2.151515E-8 2.113821E+0 1.629906E+0 2.593411E+0 2.181818E-8 2.113825E+0 1.630398E+0 2.593411E+0 2.212121E-8 2.113828E+0 1.630852E+0 2.593411E+0 2.242424E-8 2.113830E+0 1.631267E+0 2.593412E+0 2.272727E-8 2.113832E+0 1.631651E+0 2.593412E+0 2.303030E-8 2.113835E+0 1.632002E+0 2.593412E+0 2.333333E-8 2.113836E+0 1.632327E+0 2.593412E+0 2.363636E-8 2.113838E+0 1.632624E+0 2.593412E+0 2.393939E-8 2.113839E+0 1.632898E+0 2.593412E+0 2.424242E-8 2.113841E+0 1.633150E+0 2.593412E+0 2.454545E-8 2.113842E+0 1.633382E+0 2.593412E+0 2.484848E-8 2.113843E+0 1.633595E+0 2.593412E+0 2.515152E-8 2.113844E+0 1.633791E+0 2.593412E+0 2.545455E-8 2.113845E+0 1.633971E+0 2.593412E+0 2.575758E-8 2.113845E+0 1.634137E+0 2.593412E+0 2.606061E-8 2.113846E+0 1.634290E+0 2.593412E+0 2.636364E-8 2.113847E+0 1.634430E+0 2.593412E+0 2.666667E-8 2.113847E+0 1.634560E+0 2.593412E+0 2.696970E-8 2.113848E+0 1.634679E+0 2.593412E+0 2.727273E-8 2.113848E+0 1.634789E+0 2.593412E+0 2.757576E-8 2.113849E+0 1.634890E+0 2.593412E+0 2.787879E-8 2.113849E+0 1.634983E+0 2.593412E+0 2.818182E-8 2.113850E+0 1.635068E+0 2.593412E+0 2.848485E-8 2.113850E+0 1.635147E+0 2.593412E+0 2.878788E-8 2.113851E+0 1.635219E+0 2.593412E+0 2.909091E-8 2.113851E+0 1.635286E+0 2.593412E+0 2.939394E-8 2.113851E+0 1.635348E+0 2.593412E+0 2.969697E-8 2.113852E+0 1.635404E+0 2.593412E+0 3.000000E-8 2.113852E+0 1.635462E+0 2.593412E+0 | [Ramp] dV/dt_r 1.284E+0/1.448E-9 9.955E-1/3.573E-9 1.572E+0/5.235E-10 dV/dt_f 8.282E-1/1.506E-9 5.515E-1/2.924E-9 1.211E+0/7.705E-10 | |[End data_o | |====================================================================== | [Model] data_i_b Model_type Input Vinh=2.1 Vinl=0.9 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.727771E-1 -2.119530E-1 -5.183097E-1 -3.200000E+0 -2.545285E-1 -1.995285E-1 -4.881823E-1 -3.100000E+0 -2.370979E-1 -1.878300E-1 -4.594224E-1 -3.000000E+0 -2.206224E-1 -1.764458E-1 -4.320369E-1 -2.900000E+0 -2.049243E-1 -1.655525E-1 -4.058738E-1 -2.800000E+0 -1.900579E-1 -1.552669E-1 -3.807772E-1 -2.700000E+0 -1.759651E-1 -1.453071E-1 -3.566625E-1 -2.600000E+0 -1.627618E-1 -1.356863E-1 -3.334922E-1 -2.500000E+0 -1.504074E-1 -1.265086E-1 -3.112479E-1 -2.400000E+0 -1.388831E-1 -1.178917E-1 -2.899163E-1 -2.300000E+0 -1.281153E-1 -1.095342E-1 -2.694770E-1 -2.200000E+0 -1.181893E-1 -1.014773E-1 -2.498479E-1 -2.100000E+0 -1.086609E-1 -9.383255E-2 -2.311514E-1 -2.000000E+0 -9.964374E-2 -8.668358E-2 -2.132928E-1 -1.900000E+0 -9.111203E-2 -7.974466E-2 -1.962796E-1 -1.800000E+0 -8.296553E-2 -7.302404E-2 -1.800112E-1 -1.700000E+0 -7.528681E-2 -6.662596E-2 -1.644983E-1 -1.600000E+0 -6.804375E-2 -6.036061E-2 -1.496330E-1 -1.500000E+0 -6.109559E-2 -5.425364E-2 -1.355458E-1 -1.400000E+0 -5.449137E-2 -4.828642E-2 -1.220980E-1 -1.300000E+0 -4.816244E-2 -4.244437E-2 -1.091171E-1 -1.200000E+0 -4.207861E-2 -3.671615E-2 -9.674780E-2 -1.100000E+0 -3.619069E-2 -3.109440E-2 -8.464075E-2 -1.000000E+0 -3.043389E-2 -2.557800E-2 -7.276525E-2 -9.000000E-1 -2.471090E-2 -2.017673E-2 -6.059117E-2 -8.000000E-1 -1.885210E-2 -1.492117E-2 -4.700555E-2 -7.000000E-1 -1.255647E-2 -9.885084E-3 -3.100590E-2 -6.000000E-1 -5.859342E-3 -5.236171E-3 -1.564628E-2 -5.000000E-1 -1.258970E-3 -1.264112E-3 -4.335505E-3 -4.000000E-1 -1.104611E-4 -8.271436E-5 -3.325682E-4 -3.000000E-1 -5.648086E-6 -5.294402E-6 -8.147323E-6 -2.000000E-1 -1.971061E-7 -2.979847E-7 -1.072729E-7 -1.000000E-1 -5.261408E-9 -1.421814E-8 -1.012386E-9 4.440892E-16 -8.737361E-11 -3.522616E-10 -6.235094E-12 1.000000E-1 2.486483E-11 2.218435E-10 1.024569E-12 2.000000E-1 2.871953E-11 2.501315E-10 1.150302E-12 3.000000E-1 2.999823E-11 2.565767E-10 1.203704E-12 4.000000E-1 3.112932E-11 2.617221E-10 1.253664E-12 5.000000E-1 3.224665E-11 2.667105E-10 1.303402E-12 6.000000E-1 3.337608E-11 2.717104E-10 1.355360E-12 7.000000E-1 3.452716E-11 2.767728E-10 1.408207E-12 8.000000E-1 3.570388E-11 2.819167E-10 1.463496E-12 9.000000E-1 3.690714E-11 2.871547E-10 1.521672E-12 1.000000E+0 3.814016E-11 2.924918E-10 1.581624E-12 1.100000E+0 3.940315E-11 2.979350E-10 1.644240E-12 1.200000E+0 4.069789E-11 3.034852E-10 1.709299E-12 1.300000E+0 4.202638E-11 3.091474E-10 1.776579E-12 1.400000E+0 4.338707E-11 3.149243E-10 1.846745E-12 1.500000E+0 4.478307E-11 3.208196E-10 1.919576E-12 1.600000E+0 4.621681E-11 3.268394E-10 1.996181E-12 1.700000E+0 4.768586E-11 3.329910E-10 2.076561E-12 1.800000E+0 4.919931E-11 3.392877E-10 2.158718E-12 1.900000E+0 5.075806E-11 3.457430E-10 2.246647E-12 2.000000E+0 5.237233E-11 3.523870E-10 2.336353E-12 2.100000E+0 5.405054E-11 3.592500E-10 2.432721E-12 2.200000E+0 5.580070E-11 3.663718E-10 2.533973E-12 2.300000E+0 5.764145E-11 3.738085E-10 2.642775E-12 2.400000E+0 5.959233E-11 3.816374E-10 2.760459E-12 2.500000E+0 6.166889E-11 3.899312E-10 2.885692E-12 2.600000E+0 6.390399E-11 3.987943E-10 3.023359E-12 2.700000E+0 6.632650E-11 4.083338E-10 3.178346E-12 2.800000E+0 6.897016E-11 4.186922E-10 3.345768E-12 2.900000E+0 7.187539E-11 4.300102E-10 3.534062E-12 3.000000E+0 7.509149E-11 4.424625E-10 3.740119E-12 3.100000E+0 7.865708E-11 4.562368E-10 3.978595E-12 3.200000E+0 8.264056E-11 4.715224E-10 4.246381E-12 3.300000E+0 8.709478E-11 4.885452E-10 4.550138E-12 | [POWER Clamp] 0.0 8.709122E-11 4.424656E-10 5.716316E-12 -1.000000E-1 9.208634E-11 4.562368E-10 6.209255E-12 -2.000000E-1 9.768542E-11 4.715224E-10 6.767920E-12 -3.000000E-1 1.039684E-10 4.885452E-10 7.400303E-12 -4.000000E-1 1.110134E-10 5.075505E-10 8.114398E-12 -5.000000E-1 1.189093E-10 5.287850E-10 8.913759E-12 -6.000000E-1 1.277449E-10 5.525234E-10 9.813483E-12 -7.000000E-1 1.376170E-10 5.790586E-10 1.081535E-11 -8.000000E-1 1.486198E-10 6.086980E-10 1.193357E-11 -9.000000E-1 1.608838E-10 6.417560E-10 1.318146E-11 -1.000000E+0 1.744898E-10 6.785781E-10 1.456346E-11 -1.100000E+0 1.895684E-10 7.195071E-10 1.610268E-11 -1.200000E+0 2.062528E-10 7.649286E-10 1.780354E-11 -1.300000E+0 2.246505E-10 8.152137E-10 1.967582E-11 -1.400000E+0 2.449205E-10 8.707666E-10 2.174172E-11 -1.500000E+0 2.671712E-10 9.320047E-10 2.400746E-11 -1.600000E+0 2.915632E-10 9.993508E-10 2.649792E-11 -1.700000E+0 3.182512E-10 1.073255E-9 2.922817E-11 -1.800000E+0 3.473781E-10 1.154168E-9 3.219824E-11 -1.900000E+0 3.791181E-10 1.242571E-9 3.544809E-11 -2.000000E+0 4.136211E-10 1.338947E-9 3.898037E-11 -2.100000E+0 4.510792E-10 1.443795E-9 4.282707E-11 -2.200000E+0 4.916592E-10 1.557638E-9 4.700240E-11 -2.300000E+0 5.355494E-10 1.680998E-9 5.152501E-11 -2.400000E+0 5.829497E-10 1.814424E-9 5.641798E-11 -2.500000E+0 6.340342E-10 1.958479E-9 6.169820E-11 -2.600000E+0 6.890293E-10 2.113738E-9 6.740653E-11 -2.700000E+0 7.481438E-10 2.280784E-9 7.356249E-11 -2.800000E+0 8.115890E-10 2.460221E-9 8.017231E-11 -2.900000E+0 8.795933E-10 2.652677E-9 8.729195E-11 -3.000000E+0 9.523902E-10 2.858782E-9 9.492673E-11 -3.100000E+0 1.030209E-9 3.079187E-9 1.031282E-10 -3.200000E+0 1.113309E-9 3.314570E-9 1.118927E-10 -3.300000E+0 1.201940E-9 3.565603E-9 1.212950E-10 | |[End data_i_b | |====================================================================== [End]