|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP08 | TinyLogic(tm) ULP 2-Input AND Gate | MicroPak 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp08l6x_110.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 12m 7m 12m L_pkg 4.84n 1.95n 8.84n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 12m 8.84n 0.31p 2 b data_i 12m 5.01n 0.39p 3 gnd GND 7m 1.95n 0.16p 4 y data_o 12m 8.45n 0.32p 5 nc NC 12m 4.84n 0.38p 6 vcc POWER 12m 2.34n 0.17p | [Model] data_i_a Model_type Input Vinh=.78 Vinl=.42 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.2 1.1 1.2 | [GND Clamp] -1.200000E+0 -3.163567E-2 -3.400750E-2 -6.376161E-2 -1.100000E+0 -2.774200E-2 -2.899163E-2 -5.719124E-2 -1.000000E+0 -2.372382E-2 -2.398684E-2 -5.026386E-2 -9.000000E-1 -1.952012E-2 -1.901627E-2 -4.265953E-2 -8.000000E-1 -1.501004E-2 -1.412343E-2 -3.346732E-2 -7.000000E-1 -9.969991E-3 -9.393029E-3 -2.195755E-2 -6.000000E-1 -4.513831E-3 -4.994866E-3 -1.068721E-2 -5.000000E-1 -8.883884E-4 -1.191460E-3 -2.621237E-3 -4.000000E-1 -7.088989E-5 -7.188489E-5 -1.588462E-4 -3.000000E-1 -3.502172E-6 -4.326534E-6 -3.534708E-6 -2.000000E-1 -1.202384E-7 -2.346894E-7 -4.526811E-8 -1.000000E-1 -3.143835E-9 -1.088707E-8 -4.159710E-10 2.220446E-16 -4.074379E-11 -2.075194E-10 -1.887242E-12 1.000000E-1 2.576944E-11 2.274633E-10 1.056072E-12 2.000000E-1 2.874112E-11 2.503482E-10 1.155020E-12 3.000000E-1 3.000311E-11 2.565886E-10 1.208200E-12 4.000000E-1 3.113409E-11 2.617267E-10 1.257661E-12 5.000000E-1 3.225098E-11 2.667142E-10 1.307954E-12 6.000000E-1 3.338019E-11 2.717152E-10 1.359357E-12 7.000000E-1 3.453060E-11 2.767765E-10 1.413425E-12 8.000000E-1 3.570744E-11 2.819194E-10 1.469047E-12 9.000000E-1 3.691114E-11 2.871574E-10 1.526779E-12 1.000000E+0 3.814415E-11 2.924951E-10 1.586287E-12 1.100000E+0 3.940737E-11 2.979370E-10 1.650013E-12 1.200000E+0 4.070344E-11 3.034892E-10 1.714406E-12 | [POWER Clamp] 0.0 4.070300E-11 2.979383E-10 1.713962E-12 -1.000000E-1 4.203082E-11 3.034897E-10 1.781686E-12 -2.000000E-1 4.339107E-11 3.091511E-10 1.852074E-12 -3.000000E-1 4.478751E-11 3.149285E-10 1.924905E-12 -4.000000E-1 4.621859E-11 3.208236E-10 2.001954E-12 -5.000000E-1 4.768941E-11 3.268434E-10 2.081446E-12 -6.000000E-1 4.920286E-11 3.329945E-10 2.163603E-12 -7.000000E-1 5.076117E-11 3.392926E-10 2.250644E-12 -8.000000E-1 5.237588E-11 3.457501E-10 2.341238E-12 -9.000000E-1 5.405409E-11 3.523919E-10 2.436273E-12 -1.000000E+0 5.580425E-11 3.592549E-10 2.540190E-12 -1.100000E+0 5.764500E-11 3.663767E-10 2.647660E-12 -1.200000E+0 5.959455E-11 3.738148E-10 2.765344E-12 | |[End data_i_a | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=0.6 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.2 1.1 1.3 | [Pullup] -1.200000E+0 4.205859E-2 2.351205E-2 6.068848E-2 -1.100000E+0 3.634828E-2 2.213819E-2 5.265483E-2 -1.000000E+0 3.088626E-2 1.965552E-2 4.496992E-2 -9.000000E-1 2.577159E-2 1.698713E-2 3.776403E-2 -8.000000E-1 2.120520E-2 1.437822E-2 3.117152E-2 -7.000000E-1 1.718346E-2 1.188831E-2 2.547850E-2 -6.000000E-1 1.384965E-2 9.547620E-3 2.084597E-2 -5.000000E-1 1.099804E-2 7.392228E-3 1.684664E-2 -4.000000E-1 8.384015E-3 5.468977E-3 1.305604E-2 -3.000000E-1 5.944003E-3 3.787511E-3 9.420454E-3 -2.000000E-1 3.700419E-3 2.300297E-3 5.985072E-3 -1.000000E-1 1.699385E-3 1.024039E-3 2.816701E-3 0.0 5.162359E-11 4.411080E-10 -1.626699E-12 10.000000E-2 -1.374595E-3 -7.775143E-4 -2.385164E-3 2.000000E-1 -2.448156E-3 -1.349094E-3 -4.323739E-3 3.000000E-1 -3.221044E-3 -1.717697E-3 -5.811927E-3 4.000000E-1 -3.704446E-3 -1.906133E-3 -6.853446E-3 5.000000E-1 -3.960357E-3 -1.993391E-3 -7.491460E-3 6.000000E-1 -4.112004E-3 -2.052522E-3 -7.868105E-3 7.000000E-1 -4.229799E-3 -2.103522E-3 -8.131424E-3 8.000000E-1 -4.332329E-3 -2.150461E-3 -8.343703E-3 9.000000E-1 -4.425544E-3 -2.194705E-3 -8.527779E-3 1.000000E+0 -4.512330E-3 -2.236960E-3 -8.694303E-3 1.100000E+0 -4.594425E-3 -2.277682E-3 -8.849139E-3 1.200000E+0 -4.672987E-3 -2.317199E-3 -8.995843E-3 1.300000E+0 -4.748834E-3 -2.355919E-3 -9.136710E-3 1.400000E+0 -4.822639E-3 -2.397249E-3 -9.273298E-3 1.500000E+0 -4.897037E-3 -2.500562E-3 -9.406726E-3 1.600000E+0 -5.015673E-3 -3.813178E-3 -9.540183E-3 1.700000E+0 -5.700444E-3 -8.367873E-3 -9.781211E-3 1.800000E+0 -8.741280E-3 -1.401526E-2 -1.179227E-2 1.900000E+0 -1.396477E-2 -2.057515E-2 -1.856272E-2 2.000000E+0 -1.981371E-2 -2.770698E-2 -2.846993E-2 2.100000E+0 -2.593854E-2 -3.522105E-2 -3.937079E-2 2.200000E+0 -3.230983E-2 -4.302462E-2 -4.968673E-2 2.300000E+0 -3.889560E-2 -5.106043E-2 -5.958600E-2 2.400000E+0 -4.565405E-2 -5.928463E-2 -6.940268E-2 | [Pulldown] -1.200000E+0 -5.196406E-2 -5.658715E-2 -8.449144E-2 -1.100000E+0 -4.493111E-2 -4.826149E-2 -7.455176E-2 -1.000000E+0 -3.797546E-2 -4.010757E-2 -6.446105E-2 -9.000000E-1 -3.112893E-2 -3.217809E-2 -5.412712E-2 -8.000000E-1 -2.441488E-2 -2.455789E-2 -4.321159E-2 -7.000000E-1 -1.784661E-2 -1.741444E-2 -3.152674E-2 -6.000000E-1 -1.172810E-2 -1.104502E-2 -2.060554E-2 -5.000000E-1 -7.538355E-3 -5.648509E-3 -1.247241E-2 -4.000000E-1 -5.513779E-3 -3.454504E-3 -8.660014E-3 -3.000000E-1 -4.029361E-3 -2.438206E-3 -6.441823E-3 -2.000000E-1 -2.620463E-3 -1.537409E-3 -4.299046E-3 -1.000000E-1 -1.268254E-3 -7.163764E-4 -2.146485E-3 2.220446E-16 -1.858219E-11 -2.738901E-10 -8.777018E-12 1.000000E-1 1.093847E-3 5.743214E-4 1.955602E-3 2.000000E-1 1.953971E-3 9.980808E-4 3.557130E-3 3.000000E-1 2.589021E-3 1.278067E-3 4.812818E-3 4.000000E-1 3.008966E-3 1.427962E-3 5.728068E-3 5.000000E-1 3.235805E-3 1.489661E-3 6.300537E-3 6.000000E-1 3.336625E-3 1.517237E-3 6.575422E-3 7.000000E-1 3.386536E-3 1.533852E-3 6.698622E-3 8.000000E-1 3.417792E-3 1.546046E-3 6.766937E-3 9.000000E-1 3.440934E-3 1.556051E-3 6.813477E-3 1.000000E+0 3.459926E-3 1.564817E-3 6.849717E-3 1.100000E+0 3.476533E-3 1.572814E-3 6.880372E-3 1.200000E+0 3.491649E-3 1.580308E-3 6.907685E-3 1.300000E+0 3.505774E-3 1.587518E-3 6.932850E-3 1.400000E+0 3.519216E-3 1.595909E-3 6.956555E-3 1.500000E+0 3.532284E-3 1.629241E-3 6.979226E-3 1.600000E+0 3.547106E-3 1.793804E-3 7.001159E-3 1.700000E+0 3.587965E-3 2.101339E-3 7.023252E-3 1.800000E+0 3.793135E-3 2.502544E-3 7.059628E-3 1.900000E+0 4.557972E-3 2.963786E-3 7.253593E-3 2.000000E+0 6.211054E-3 3.469734E-3 8.271463E-3 2.100000E+0 8.572679E-3 4.019056E-3 1.076888E-2 2.200000E+0 1.166237E-2 4.611678E-3 1.454365E-2 2.300000E+0 1.521406E-2 5.248600E-3 1.920921E-2 2.400000E+0 1.910015E-2 5.930227E-3 2.461837E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.200000E+0 1.100000E+0 1.300000E+0 3.030303E-10 1.200000E+0 1.100000E+0 1.300000E+0 6.060606E-10 1.200000E+0 1.100000E+0 1.300000E+0 9.090909E-10 1.200000E+0 1.100000E+0 1.300000E+0 1.212121E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.515152E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.818182E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.121212E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.424242E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.727273E-9 1.200000E+0 1.100000E+0 1.300007E+0 3.030303E-9 1.199999E+0 1.100000E+0 1.299799E+0 3.333333E-9 1.200003E+0 1.100000E+0 1.299160E+0 3.636364E-9 1.200039E+0 1.099999E+0 1.299758E+0 3.939394E-9 1.199819E+0 1.099998E+0 1.304549E+0 4.242424E-9 1.199445E+0 1.099998E+0 1.311859E+0 4.545455E-9 1.199251E+0 1.100010E+0 1.311195E+0 4.848485E-9 1.199480E+0 1.100028E+0 1.297387E+0 5.151515E-9 1.199876E+0 1.100029E+0 1.251432E+0 5.454545E-9 1.201280E+0 1.099977E+0 1.185182E+0 5.757576E-9 1.204201E+0 1.099820E+0 1.122167E+0 6.060606E-9 1.206684E+0 1.099695E+0 1.071695E+0 6.363636E-9 1.207718E+0 1.099654E+0 1.035175E+0 6.666667E-9 1.206562E+0 1.099569E+0 1.009471E+0 6.969697E-9 1.204975E+0 1.099621E+0 9.921962E-1 7.272727E-9 1.203345E+0 1.099698E+0 9.804722E-1 7.575758E-9 1.200892E+0 1.099744E+0 9.728547E-1 7.878788E-9 1.195250E+0 1.099783E+0 9.677423E-1 8.181818E-9 1.183942E+0 1.099825E+0 9.644774E-1 8.484848E-9 1.168852E+0 1.099946E+0 9.622869E-1 8.787879E-9 1.152107E+0 1.100421E+0 9.609025E-1 9.090909E-9 1.135530E+0 1.101117E+0 9.599693E-1 9.393939E-9 1.120145E+0 1.101967E+0 9.593837E-1 9.696970E-9 1.106113E+0 1.102756E+0 9.589863E-1 10.000000E-9 1.093874E+0 1.103328E+0 9.587380E-1 1.030303E-8 1.083082E+0 1.103755E+0 9.585683E-1 1.060606E-8 1.073954E+0 1.104029E+0 9.584618E-1 1.090909E-8 1.066063E+0 1.103897E+0 9.583888E-1 1.121212E-8 1.059494E+0 1.103374E+0 9.583423E-1 1.151515E-8 1.053890E+0 1.102969E+0 9.583102E-1 1.181818E-8 1.049264E+0 1.102564E+0 9.582892E-1 1.212121E-8 1.045356E+0 1.102154E+0 9.582746E-1 1.242424E-8 1.042144E+0 1.101760E+0 9.582647E-1 1.272727E-8 1.039449E+0 1.101413E+0 9.582575E-1 1.303030E-8 1.037239E+0 1.101110E+0 9.582525E-1 1.333333E-8 1.035395E+0 1.100804E+0 9.582487E-1 1.363636E-8 1.033882E+0 1.100427E+0 9.582458E-1 1.393939E-8 1.032626E+0 1.099871E+0 9.582435E-1 1.424242E-8 1.031595E+0 1.098973E+0 9.582417E-1 1.454545E-8 1.030743E+0 1.097579E+0 9.582402E-1 1.484848E-8 1.030042E+0 1.095573E+0 9.582389E-1 1.515152E-8 1.029464E+0 1.092960E+0 9.582378E-1 1.545455E-8 1.028988E+0 1.089824E+0 9.582368E-1 1.575758E-8 1.028597E+0 1.086307E+0 9.582360E-1 1.606061E-8 1.028275E+0 1.082556E+0 9.582352E-1 1.636364E-8 1.028010E+0 1.078700E+0 9.582345E-1 1.666667E-8 1.027792E+0 1.074838E+0 9.582339E-1 1.696970E-8 1.027613E+0 1.071049E+0 9.582334E-1 1.727273E-8 1.027465E+0 1.067377E+0 9.582329E-1 1.757576E-8 1.027344E+0 1.063869E+0 9.582324E-1 1.787879E-8 1.027244E+0 1.060529E+0 9.582320E-1 1.818182E-8 1.027162E+0 1.057392E+0 9.582316E-1 1.848485E-8 1.027094E+0 1.054439E+0 9.582312E-1 1.878788E-8 1.027039E+0 1.051696E+0 9.582309E-1 1.909091E-8 1.026993E+0 1.049131E+0 9.582306E-1 1.939394E-8 1.026956E+0 1.046771E+0 9.582304E-1 1.969697E-8 1.026924E+0 1.044573E+0 9.582301E-1 2.000000E-8 1.026899E+0 1.042564E+0 9.582299E-1 2.030303E-8 1.026878E+0 1.040699E+0 9.582297E-1 2.060606E-8 1.026861E+0 1.039003E+0 9.582295E-1 2.090909E-8 1.026846E+0 1.037434E+0 9.582294E-1 2.121212E-8 1.026834E+0 1.036010E+0 9.582292E-1 2.151515E-8 1.026825E+0 1.034698E+0 9.582291E-1 2.181818E-8 1.026817E+0 1.033508E+0 9.582290E-1 2.212121E-8 1.026810E+0 1.032415E+0 9.582288E-1 2.242424E-8 1.026804E+0 1.031425E+0 9.582287E-1 2.272727E-8 1.026800E+0 1.030519E+0 9.582286E-1 2.303030E-8 1.026796E+0 1.029698E+0 9.582285E-1 2.333333E-8 1.026793E+0 1.028948E+0 9.582285E-1 2.363636E-8 1.026790E+0 1.028269E+0 9.582284E-1 2.393939E-8 1.026788E+0 1.027650E+0 9.582283E-1 2.424242E-8 1.026786E+0 1.027089E+0 9.582283E-1 2.454545E-8 1.026784E+0 1.026579E+0 9.582282E-1 2.484848E-8 1.026783E+0 1.026117E+0 9.582282E-1 2.515152E-8 1.026782E+0 1.025697E+0 9.582281E-1 2.545455E-8 1.026781E+0 1.025317E+0 9.582281E-1 2.575758E-8 1.026780E+0 1.024973E+0 9.582280E-1 2.606061E-8 1.026779E+0 1.024660E+0 9.582280E-1 2.636364E-8 1.026779E+0 1.024377E+0 9.582280E-1 2.666667E-8 1.026778E+0 1.024120E+0 9.582279E-1 2.696970E-8 1.026778E+0 1.023888E+0 9.582279E-1 2.727273E-8 1.026778E+0 1.023677E+0 9.582279E-1 2.757576E-8 1.026777E+0 1.023487E+0 9.582279E-1 2.787879E-8 1.026777E+0 1.023314E+0 9.582278E-1 2.818182E-8 1.026777E+0 1.023158E+0 9.582278E-1 2.848485E-8 1.026776E+0 1.023016E+0 9.582278E-1 2.878788E-8 1.026776E+0 1.022889E+0 9.582278E-1 2.909091E-8 1.026776E+0 1.022772E+0 9.582278E-1 2.939394E-8 1.026776E+0 1.022668E+0 9.582278E-1 2.969697E-8 1.026776E+0 1.022573E+0 9.582277E-1 3.000000E-8 1.026775E+0 1.022477E+0 9.582277E-1 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.200000E+0 1.100000E+0 1.300000E+0 3.030303E-10 1.200000E+0 1.100000E+0 1.300000E+0 6.060606E-10 1.200000E+0 1.100000E+0 1.300000E+0 9.090909E-10 1.200000E+0 1.100000E+0 1.300000E+0 1.212121E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.515152E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.818182E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.121212E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.424242E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.727273E-9 1.200000E+0 1.100000E+0 1.300007E+0 3.030303E-9 1.199999E+0 1.100000E+0 1.299799E+0 3.333333E-9 1.200003E+0 1.100000E+0 1.299160E+0 3.636364E-9 1.200039E+0 1.099999E+0 1.299758E+0 3.939394E-9 1.199819E+0 1.099998E+0 1.304549E+0 4.242424E-9 1.199445E+0 1.099998E+0 1.311859E+0 4.545455E-9 1.199251E+0 1.100010E+0 1.311195E+0 4.848485E-9 1.199480E+0 1.100028E+0 1.297387E+0 5.151515E-9 1.199876E+0 1.100029E+0 1.251432E+0 5.454545E-9 1.201280E+0 1.099977E+0 1.185182E+0 5.757576E-9 1.204201E+0 1.099820E+0 1.122167E+0 6.060606E-9 1.206684E+0 1.099695E+0 1.071695E+0 6.363636E-9 1.207718E+0 1.099654E+0 1.035175E+0 6.666667E-9 1.206562E+0 1.099569E+0 1.009471E+0 6.969697E-9 1.204975E+0 1.099621E+0 9.921962E-1 7.272727E-9 1.203345E+0 1.099698E+0 9.804722E-1 7.575758E-9 1.200892E+0 1.099744E+0 9.728547E-1 7.878788E-9 1.195250E+0 1.099783E+0 9.677423E-1 8.181818E-9 1.183942E+0 1.099825E+0 9.644774E-1 8.484848E-9 1.168852E+0 1.099946E+0 9.622869E-1 8.787879E-9 1.152107E+0 1.100421E+0 9.609025E-1 9.090909E-9 1.135530E+0 1.101117E+0 9.599693E-1 9.393939E-9 1.120145E+0 1.101967E+0 9.593837E-1 9.696970E-9 1.106113E+0 1.102756E+0 9.589863E-1 10.000000E-9 1.093874E+0 1.103328E+0 9.587380E-1 1.030303E-8 1.083082E+0 1.103755E+0 9.585683E-1 1.060606E-8 1.073954E+0 1.104029E+0 9.584618E-1 1.090909E-8 1.066063E+0 1.103897E+0 9.583888E-1 1.121212E-8 1.059494E+0 1.103374E+0 9.583423E-1 1.151515E-8 1.053890E+0 1.102969E+0 9.583102E-1 1.181818E-8 1.049264E+0 1.102564E+0 9.582892E-1 1.212121E-8 1.045356E+0 1.102154E+0 9.582746E-1 1.242424E-8 1.042144E+0 1.101760E+0 9.582647E-1 1.272727E-8 1.039449E+0 1.101413E+0 9.582575E-1 1.303030E-8 1.037239E+0 1.101110E+0 9.582525E-1 1.333333E-8 1.035395E+0 1.100804E+0 9.582487E-1 1.363636E-8 1.033882E+0 1.100427E+0 9.582458E-1 1.393939E-8 1.032626E+0 1.099871E+0 9.582435E-1 1.424242E-8 1.031595E+0 1.098973E+0 9.582417E-1 1.454545E-8 1.030743E+0 1.097579E+0 9.582402E-1 1.484848E-8 1.030042E+0 1.095573E+0 9.582389E-1 1.515152E-8 1.029464E+0 1.092960E+0 9.582378E-1 1.545455E-8 1.028988E+0 1.089824E+0 9.582368E-1 1.575758E-8 1.028597E+0 1.086307E+0 9.582360E-1 1.606061E-8 1.028275E+0 1.082556E+0 9.582352E-1 1.636364E-8 1.028010E+0 1.078700E+0 9.582345E-1 1.666667E-8 1.027792E+0 1.074838E+0 9.582339E-1 1.696970E-8 1.027613E+0 1.071049E+0 9.582334E-1 1.727273E-8 1.027465E+0 1.067377E+0 9.582329E-1 1.757576E-8 1.027344E+0 1.063869E+0 9.582324E-1 1.787879E-8 1.027244E+0 1.060529E+0 9.582320E-1 1.818182E-8 1.027162E+0 1.057392E+0 9.582316E-1 1.848485E-8 1.027094E+0 1.054439E+0 9.582312E-1 1.878788E-8 1.027039E+0 1.051696E+0 9.582309E-1 1.909091E-8 1.026993E+0 1.049131E+0 9.582306E-1 1.939394E-8 1.026956E+0 1.046771E+0 9.582304E-1 1.969697E-8 1.026924E+0 1.044573E+0 9.582301E-1 2.000000E-8 1.026899E+0 1.042564E+0 9.582299E-1 2.030303E-8 1.026878E+0 1.040699E+0 9.582297E-1 2.060606E-8 1.026861E+0 1.039003E+0 9.582295E-1 2.090909E-8 1.026846E+0 1.037434E+0 9.582294E-1 2.121212E-8 1.026834E+0 1.036010E+0 9.582292E-1 2.151515E-8 1.026825E+0 1.034698E+0 9.582291E-1 2.181818E-8 1.026817E+0 1.033508E+0 9.582290E-1 2.212121E-8 1.026810E+0 1.032415E+0 9.582288E-1 2.242424E-8 1.026804E+0 1.031425E+0 9.582287E-1 2.272727E-8 1.026800E+0 1.030519E+0 9.582286E-1 2.303030E-8 1.026796E+0 1.029698E+0 9.582285E-1 2.333333E-8 1.026793E+0 1.028948E+0 9.582285E-1 2.363636E-8 1.026790E+0 1.028269E+0 9.582284E-1 2.393939E-8 1.026788E+0 1.027650E+0 9.582283E-1 2.424242E-8 1.026786E+0 1.027089E+0 9.582283E-1 2.454545E-8 1.026784E+0 1.026579E+0 9.582282E-1 2.484848E-8 1.026783E+0 1.026117E+0 9.582282E-1 2.515152E-8 1.026782E+0 1.025697E+0 9.582281E-1 2.545455E-8 1.026781E+0 1.025317E+0 9.582281E-1 2.575758E-8 1.026780E+0 1.024973E+0 9.582280E-1 2.606061E-8 1.026779E+0 1.024660E+0 9.582280E-1 2.636364E-8 1.026779E+0 1.024377E+0 9.582280E-1 2.666667E-8 1.026778E+0 1.024120E+0 9.582279E-1 2.696970E-8 1.026778E+0 1.023888E+0 9.582279E-1 2.727273E-8 1.026778E+0 1.023677E+0 9.582279E-1 2.757576E-8 1.026777E+0 1.023487E+0 9.582279E-1 2.787879E-8 1.026777E+0 1.023314E+0 9.582278E-1 2.818182E-8 1.026777E+0 1.023158E+0 9.582278E-1 2.848485E-8 1.026776E+0 1.023016E+0 9.582278E-1 2.878788E-8 1.026776E+0 1.022889E+0 9.582278E-1 2.909091E-8 1.026776E+0 1.022772E+0 9.582278E-1 2.939394E-8 1.026776E+0 1.022668E+0 9.582278E-1 2.969697E-8 1.026776E+0 1.022573E+0 9.582277E-1 3.000000E-8 1.026775E+0 1.022477E+0 9.582277E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.245746E-1 1.116071E-1 4.242523E-1 3.030303E-10 2.245746E-1 1.116071E-1 4.242523E-1 6.060606E-10 2.245746E-1 1.116071E-1 4.242523E-1 9.090909E-10 2.245746E-1 1.116071E-1 4.242523E-1 1.212121E-9 2.245746E-1 1.116071E-1 4.242523E-1 1.515152E-9 2.245746E-1 1.116071E-1 4.242523E-1 1.818182E-9 2.245746E-1 1.116071E-1 4.242522E-1 2.121212E-9 2.245745E-1 1.116070E-1 4.242522E-1 2.424242E-9 2.245744E-1 1.116070E-1 4.242528E-1 2.727273E-9 2.245743E-1 1.116068E-1 4.242094E-1 3.030303E-9 2.245794E-1 1.116064E-1 4.255647E-1 3.333333E-9 2.245810E-1 1.116063E-1 4.340557E-1 3.636364E-9 2.243563E-1 1.116084E-1 4.039292E-1 3.939394E-9 2.248578E-1 1.116150E-1 1.986862E-1 4.242424E-9 2.285949E-1 1.116251E-1 5.179895E-2 4.545455E-9 2.341689E-1 1.116148E-1 1.325778E-2 4.848485E-9 2.386891E-1 1.115221E-1 6.092807E-3 5.151515E-9 2.212552E-1 1.113544E-1 2.677704E-3 5.454545E-9 1.452324E-1 1.112468E-1 1.200769E-3 5.757576E-9 5.450125E-2 1.116617E-1 6.973486E-4 6.060606E-9 1.381918E-2 1.129597E-1 4.853508E-4 6.363636E-9 5.712617E-3 1.148817E-1 3.493315E-4 6.666667E-9 5.251192E-3 1.167615E-1 2.512332E-4 6.969697E-9 4.058359E-3 1.185630E-1 1.825932E-4 7.272727E-9 3.179547E-3 1.203201E-1 1.339855E-4 7.575758E-9 2.298309E-3 1.219321E-1 1.006316E-4 7.878788E-9 1.601945E-3 1.228058E-1 7.686471E-5 8.181818E-9 1.146150E-3 1.202245E-1 6.042139E-5 8.484848E-9 8.472450E-4 1.099458E-1 4.840369E-5 8.787879E-9 6.591616E-4 8.570295E-2 3.986372E-5 9.090909E-9 5.256925E-4 5.299881E-2 3.337849E-5 9.393939E-9 4.302105E-4 2.423246E-2 2.857808E-5 9.696970E-9 3.548475E-4 7.715100E-3 2.476124E-5 10.000000E-9 2.964228E-4 3.014143E-3 2.179488E-5 1.030303E-8 2.480905E-4 1.972814E-3 1.932704E-5 1.060606E-8 2.092910E-4 2.253844E-3 1.731111E-5 1.090909E-8 1.766268E-4 2.920900E-3 1.557189E-5 1.121212E-8 1.499548E-4 2.660058E-3 1.409076E-5 1.151515E-8 1.273791E-4 2.162256E-3 1.277980E-5 1.181818E-8 1.087789E-4 1.690509E-3 1.163098E-5 1.212121E-8 9.300741E-5 1.312522E-3 1.059724E-5 1.242424E-8 7.993449E-5 1.220960E-3 9.674920E-6 1.272727E-8 6.884325E-5 1.157432E-3 8.837033E-6 1.303030E-8 5.960138E-5 1.034362E-3 8.081333E-6 1.333333E-8 5.175687E-5 9.019835E-4 7.391379E-6 1.363636E-8 4.518504E-5 7.860985E-4 6.765071E-6 1.393939E-8 3.960181E-5 6.895737E-4 6.191956E-6 1.424242E-8 3.489686E-5 6.098253E-4 5.669630E-6 1.454545E-8 3.089309E-5 5.420444E-4 5.191332E-6 1.484848E-8 2.749676E-5 4.837651E-4 4.754271E-6 1.515152E-8 2.459895E-5 4.330033E-4 4.354120E-6 1.545455E-8 2.212230E-5 3.886560E-4 3.987769E-6 1.575758E-8 2.000111E-5 3.498742E-4 3.652576E-6 1.606061E-8 1.817281E-5 3.157621E-4 3.345225E-6 1.636364E-8 1.659887E-5 2.857755E-4 3.064272E-6 1.666667E-8 1.522940E-5 2.591356E-4 2.806311E-6 1.696970E-8 1.404281E-5 2.355201E-4 2.570755E-6 1.727273E-8 1.299968E-5 2.143096E-4 2.354207E-6 1.757576E-8 1.208880E-5 1.953632E-4 2.156691E-6 1.787879E-8 1.127924E-5 1.781967E-4 1.974897E-6 1.818182E-8 1.056604E-5 1.627816E-4 1.809274E-6 1.848485E-8 9.924989E-6 1.487265E-4 1.656656E-6 1.878788E-8 9.354821E-6 1.360662E-4 1.517779E-6 1.909091E-8 8.836547E-6 1.244720E-4 1.389657E-6 1.939394E-8 8.371020E-6 1.140123E-4 1.273212E-6 1.969697E-8 7.943295E-6 1.044028E-4 1.165659E-6 2.000000E-8 7.555364E-6 9.572928E-5 1.068026E-6 2.030303E-8 7.195563E-6 8.774614E-5 9.777921E-7 2.060606E-8 6.865912E-6 8.053271E-5 8.958857E-7 2.090909E-8 6.557881E-6 7.389218E-5 8.202278E-7 2.121212E-8 6.272836E-6 6.788047E-5 7.514753E-7 2.151515E-8 6.004871E-6 6.234997E-5 6.880408E-7 2.181818E-8 5.754778E-6 5.733475E-5 6.303316E-7 2.212121E-8 5.518459E-6 5.272735E-5 5.771475E-7 2.242424E-8 5.296324E-6 4.853804E-5 5.287091E-7 2.272727E-8 5.085530E-6 4.469175E-5 0.0 2.303030E-8 4.886227E-6 4.119353E-5 0.0 2.333333E-8 4.696456E-6 3.798339E-5 0.0 2.363636E-8 4.516183E-6 3.505876E-5 0.0 2.393939E-8 4.344075E-6 3.237715E-5 0.0 2.424242E-8 4.179962E-6 2.993023E-5 0.0 2.454545E-8 4.022968E-6 2.768836E-5 0.0 2.484848E-8 3.872815E-6 2.563939E-5 0.0 2.515152E-8 3.728965E-6 2.376346E-5 0.0 2.545455E-8 3.591050E-6 2.204605E-5 0.0 2.575758E-8 3.458787E-6 2.047467E-5 0.0 2.606061E-8 3.331735E-6 1.903356E-5 0.0 2.636364E-8 3.209806E-6 1.771567E-5 0.0 2.666667E-8 3.092497E-6 1.650483E-5 0.0 2.696970E-8 2.979870E-6 1.539798E-5 0.0 2.727273E-8 2.871370E-6 1.437911E-5 0.0 2.757576E-8 2.767179E-6 1.344800E-5 0.0 2.787879E-8 2.666697E-6 1.258919E-5 0.0 2.818182E-8 2.570201E-6 1.180447E-5 0.0 2.848485E-8 2.477054E-6 1.107916E-5 0.0 2.878788E-8 2.387610E-6 1.041643E-5 0.0 2.909091E-8 2.301199E-6 9.802531E-6 0.0 2.939394E-8 2.218239E-6 9.241490E-6 0.0 2.969697E-8 2.138034E-6 8.720600E-6 0.0 3.000000E-8 2.052392E-6 8.189444E-6 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.2 0.0 1.026772E+0 1.021670E+0 8.601707E-1 3.030303E-10 1.026772E+0 1.021670E+0 8.601707E-1 6.060606E-10 1.026772E+0 1.021670E+0 8.601707E-1 9.090909E-10 1.026772E+0 1.021670E+0 8.601707E-1 1.212121E-9 1.026772E+0 1.021670E+0 8.601707E-1 1.515152E-9 1.026772E+0 1.021670E+0 8.601707E-1 1.818182E-9 1.026772E+0 1.021670E+0 8.601708E-1 2.121212E-9 1.026772E+0 1.021670E+0 8.601705E-1 2.424242E-9 1.026772E+0 1.021670E+0 8.601651E-1 2.727273E-9 1.026772E+0 1.021670E+0 8.585671E-1 3.030303E-9 1.026756E+0 1.021670E+0 8.919929E-1 3.333333E-9 1.026844E+0 1.021671E+0 1.080017E+0 3.636364E-9 1.026872E+0 1.021670E+0 1.170577E+0 3.939394E-9 1.025218E+0 1.021664E+0 1.191516E+0 4.242424E-9 1.022777E+0 1.021652E+0 1.209828E+0 4.545455E-9 1.030162E+0 1.021656E+0 1.230334E+0 4.848485E-9 1.081691E+0 1.021732E+0 1.242028E+0 5.151515E-9 1.157030E+0 1.021943E+0 1.247686E+0 5.454545E-9 1.187540E+0 1.021844E+0 1.250667E+0 5.757576E-9 1.193541E+0 1.021252E+0 1.252443E+0 6.060606E-9 1.194317E+0 1.020413E+0 1.253550E+0 6.363636E-9 1.195111E+0 1.019528E+0 1.254251E+0 6.666667E-9 1.196094E+0 1.018628E+0 1.254710E+0 6.969697E-9 1.196998E+0 1.017979E+0 1.255009E+0 7.272727E-9 1.197738E+0 1.017999E+0 1.255212E+0 7.575758E-9 1.198283E+0 1.020250E+0 1.255345E+0 7.878788E-9 1.198680E+0 1.027527E+0 1.255437E+0 8.181818E-9 1.198960E+0 1.044796E+0 1.255498E+0 8.484848E-9 1.199170E+0 1.069826E+0 1.255540E+0 8.787879E-9 1.199326E+0 1.088767E+0 1.255568E+0 9.090909E-9 1.199449E+0 1.095665E+0 1.255588E+0 9.393939E-9 1.199544E+0 1.096762E+0 1.255602E+0 9.696970E-9 1.199621E+0 1.097228E+0 1.255612E+0 10.000000E-9 1.199682E+0 1.097239E+0 1.255618E+0 1.030303E-8 1.199733E+0 1.097333E+0 1.255623E+0 1.060606E-8 1.199774E+0 1.097520E+0 1.255626E+0 1.090909E-8 1.199809E+0 1.097730E+0 1.255629E+0 1.121212E-8 1.199838E+0 1.097934E+0 1.255631E+0 1.151515E-8 1.199862E+0 1.098125E+0 1.255632E+0 1.181818E-8 1.199883E+0 1.098300E+0 1.255633E+0 1.212121E-8 1.199900E+0 1.098462E+0 1.255634E+0 1.242424E-8 1.199914E+0 1.098612E+0 1.255635E+0 1.272727E-8 1.199926E+0 1.098750E+0 1.255636E+0 1.303030E-8 1.199937E+0 1.098877E+0 1.255636E+0 1.333333E-8 1.199945E+0 1.098992E+0 1.255637E+0 1.363636E-8 1.199953E+0 1.099095E+0 1.255637E+0 1.393939E-8 1.199959E+0 1.099187E+0 1.255638E+0 1.424242E-8 1.199965E+0 1.099269E+0 1.255638E+0 1.454545E-8 1.199969E+0 1.099341E+0 1.255638E+0 1.484848E-8 1.199973E+0 1.099405E+0 1.255638E+0 1.515152E-8 1.199976E+0 1.099462E+0 1.255639E+0 1.545455E-8 1.199979E+0 1.099512E+0 1.255639E+0 1.575758E-8 1.199982E+0 1.099557E+0 1.255639E+0 1.606061E-8 1.199984E+0 1.099597E+0 1.255639E+0 1.636364E-8 1.199986E+0 1.099632E+0 1.255639E+0 1.666667E-8 1.199987E+0 1.099665E+0 1.255640E+0 1.696970E-8 1.199989E+0 1.099693E+0 1.255640E+0 1.727273E-8 1.199990E+0 1.099720E+0 1.255640E+0 1.757576E-8 1.199991E+0 1.099743E+0 1.255640E+0 1.787879E-8 1.199992E+0 1.099765E+0 1.255640E+0 1.818182E-8 1.199992E+0 1.099784E+0 1.255640E+0 1.848485E-8 1.199993E+0 1.099802E+0 1.255640E+0 1.878788E-8 1.199994E+0 1.099818E+0 1.255640E+0 1.909091E-8 1.199994E+0 1.099833E+0 1.255640E+0 1.939394E-8 1.199995E+0 1.099846E+0 1.255640E+0 1.969697E-8 1.199995E+0 1.099858E+0 1.255640E+0 2.000000E-8 1.199995E+0 1.099869E+0 1.255640E+0 2.030303E-8 1.199996E+0 1.099880E+0 1.255640E+0 2.060606E-8 1.199996E+0 1.099889E+0 1.255641E+0 2.090909E-8 1.199996E+0 1.099898E+0 1.255641E+0 2.121212E-8 1.199997E+0 1.099906E+0 1.255641E+0 2.151515E-8 1.199997E+0 1.099913E+0 1.255641E+0 2.181818E-8 1.199997E+0 1.099920E+0 1.255641E+0 2.212121E-8 1.199997E+0 1.099926E+0 1.255641E+0 2.242424E-8 1.199997E+0 1.099931E+0 1.255641E+0 2.272727E-8 1.199997E+0 1.099937E+0 1.255641E+0 2.303030E-8 1.199998E+0 1.099941E+0 1.255641E+0 2.333333E-8 1.199998E+0 1.099946E+0 1.255641E+0 2.363636E-8 1.199998E+0 1.099950E+0 1.255641E+0 2.393939E-8 1.199998E+0 1.099954E+0 1.255641E+0 2.424242E-8 1.199998E+0 1.099957E+0 1.255641E+0 2.454545E-8 1.199998E+0 1.099960E+0 1.255641E+0 2.484848E-8 1.199998E+0 1.099963E+0 1.255641E+0 2.515152E-8 1.199998E+0 1.099966E+0 1.255641E+0 2.545455E-8 1.199998E+0 1.099968E+0 1.255641E+0 2.575758E-8 1.199998E+0 1.099971E+0 1.255641E+0 2.606061E-8 1.199998E+0 1.099973E+0 1.255641E+0 2.636364E-8 1.199998E+0 1.099975E+0 1.255641E+0 2.666667E-8 1.199998E+0 1.099977E+0 1.255641E+0 2.696970E-8 1.199999E+0 1.099978E+0 1.255641E+0 2.727273E-8 1.199999E+0 1.099980E+0 1.255641E+0 2.757576E-8 1.199999E+0 1.099981E+0 1.255641E+0 2.787879E-8 1.199999E+0 1.099983E+0 1.255641E+0 2.818182E-8 1.199999E+0 1.099984E+0 1.255641E+0 2.848485E-8 1.199999E+0 1.099985E+0 1.255641E+0 2.878788E-8 1.199999E+0 1.099986E+0 1.255641E+0 2.909091E-8 1.199999E+0 1.099987E+0 1.255641E+0 2.939394E-8 1.199999E+0 1.099988E+0 1.255641E+0 2.969697E-8 1.199999E+0 1.099989E+0 1.255641E+0 3.000000E-8 1.199999E+0 1.099989E+0 1.255641E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.424242E-9 1.355459E-7 0.0 5.962583E-5 2.727273E-9 2.064487E-6 0.0 7.510025E-4 3.030303E-9 -1.699085E-5 1.719613E-7 -1.119627E-3 3.333333E-9 4.244366E-5 1.383167E-6 -8.272672E-3 3.636364E-9 5.557954E-4 1.965858E-6 -6.094899E-3 3.939394E-9 6.038878E-4 -1.399949E-6 7.084336E-3 4.242424E-9 2.365348E-4 -1.582283E-5 6.076846E-2 4.545455E-9 -4.600856E-4 -3.091842E-5 1.438828E-1 4.848485E-9 -2.546419E-3 5.221707E-6 2.243199E-1 5.151515E-9 -6.122557E-3 2.368460E-4 2.872054E-1 5.454545E-9 -5.192674E-3 4.290461E-4 3.322925E-1 5.757576E-9 -1.827689E-3 4.242849E-4 3.632371E-1 6.060606E-9 -1.008712E-3 3.252820E-4 3.841190E-1 6.363636E-9 1.199699E-4 2.287690E-4 3.977491E-1 6.666667E-9 4.368443E-3 1.065336E-4 4.066828E-1 6.969697E-9 1.489537E-2 1.789957E-5 4.124554E-1 7.272727E-9 3.109548E-2 -2.663388E-5 4.163279E-1 7.575758E-9 5.081396E-2 -1.698734E-4 4.188648E-1 7.878788E-9 7.140959E-2 -5.320520E-4 4.206013E-1 8.181818E-9 9.126162E-2 -1.213762E-3 4.217460E-1 8.484848E-9 1.097164E-1 -2.105321E-3 4.225407E-1 8.787879E-9 1.261752E-1 -3.141459E-3 4.230655E-1 9.090909E-9 1.408526E-1 -4.318676E-3 4.234339E-1 9.393939E-9 1.534847E-1 -2.753352E-3 4.236772E-1 9.696970E-9 1.645395E-1 -1.310668E-3 4.238497E-1 10.000000E-9 1.738642E-1 -6.999744E-4 4.239638E-1 1.030303E-8 1.819426E-1 -5.707524E-4 4.240455E-1 1.060606E-8 1.886851E-1 -5.509896E-4 4.241000E-1 1.090909E-8 1.944827E-1 -4.813917E-4 4.241393E-1 1.121212E-8 1.993012E-1 -3.070008E-4 4.241661E-1 1.151515E-8 2.034187E-1 2.012370E-5 4.241856E-1 1.181818E-8 2.068346E-1 6.635405E-4 4.241993E-1 1.212121E-8 2.097393E-1 1.746460E-3 4.242094E-1 1.242424E-8 2.121483E-1 3.503605E-3 4.242168E-1 1.272727E-8 2.141885E-1 5.955913E-3 4.242224E-1 1.303030E-8 2.158815E-1 9.176401E-3 4.242267E-1 1.333333E-8 2.173104E-1 1.300768E-2 4.242301E-1 1.363636E-8 2.184975E-1 1.735866E-2 4.242328E-1 1.393939E-8 2.194963E-1 2.204114E-2 4.242350E-1 1.424242E-8 2.203274E-1 2.693324E-2 4.242369E-1 1.454545E-8 2.210246E-1 3.190336E-2 4.242385E-1 1.484848E-8 2.216059E-1 3.686125E-2 4.242398E-1 1.515152E-8 2.220923E-1 4.173110E-2 4.242410E-1 1.545455E-8 2.224986E-1 4.646146E-2 4.242421E-1 1.575758E-8 2.228376E-1 5.101019E-2 4.242430E-1 1.606061E-8 2.231216E-1 5.535775E-2 4.242438E-1 1.636364E-8 2.233579E-1 5.947902E-2 4.242446E-1 1.666667E-8 2.235563E-1 6.337780E-2 4.242453E-1 1.696970E-8 2.237210E-1 6.703609E-2 4.242459E-1 1.727273E-8 2.238596E-1 7.047374E-2 4.242464E-1 1.757576E-8 2.239745E-1 7.367474E-2 4.242469E-1 1.787879E-8 2.240714E-1 7.666936E-2 4.242474E-1 1.818182E-8 2.241515E-1 7.944121E-2 4.242478E-1 1.848485E-8 2.242193E-1 8.202676E-2 4.242482E-1 1.878788E-8 2.242752E-1 8.440847E-2 4.242485E-1 1.909091E-8 2.243226E-1 8.662593E-2 4.242489E-1 1.939394E-8 2.243617E-1 8.866041E-2 4.242492E-1 1.969697E-8 2.243949E-1 9.055244E-2 4.242494E-1 2.000000E-8 2.244223E-1 9.228245E-2 4.242497E-1 2.030303E-8 2.244456E-1 9.388954E-2 4.242499E-1 2.060606E-8 2.244647E-1 9.535628E-2 4.242501E-1 2.090909E-8 2.244811E-1 9.671630E-2 4.242503E-1 2.121212E-8 2.244946E-1 9.795710E-2 4.242504E-1 2.151515E-8 2.245061E-1 9.910515E-2 4.242506E-1 2.181818E-8 2.245157E-1 1.001525E-1 4.242507E-1 2.212121E-8 2.245238E-1 1.011197E-1 4.242509E-1 2.242424E-8 2.245305E-1 1.020022E-1 4.242510E-1 2.272727E-8 2.245363E-1 1.028156E-1 4.242511E-1 2.303030E-8 2.245411E-1 1.035581E-1 4.242512E-1 2.333333E-8 2.245452E-1 1.042414E-1 4.242513E-1 2.363636E-8 2.245487E-1 1.048654E-1 4.242514E-1 2.393939E-8 2.245517E-1 1.054387E-1 4.242515E-1 2.424242E-8 2.245542E-1 1.059627E-1 4.242515E-1 2.454545E-8 2.245563E-1 1.064432E-1 4.242516E-1 2.484848E-8 2.245582E-1 1.068828E-1 4.242516E-1 2.515152E-8 2.245597E-1 1.072854E-1 4.242517E-1 2.545455E-8 2.245611E-1 1.076540E-1 4.242517E-1 2.575758E-8 2.245623E-1 1.079910E-1 4.242518E-1 2.606061E-8 2.245633E-1 1.082999E-1 4.242518E-1 2.636364E-8 2.245642E-1 1.085819E-1 4.242519E-1 2.666667E-8 2.245649E-1 1.088407E-1 4.242519E-1 2.696970E-8 2.245656E-1 1.090766E-1 4.242519E-1 2.727273E-8 2.245662E-1 1.092932E-1 4.242520E-1 2.757576E-8 2.245668E-1 1.094905E-1 4.242520E-1 2.787879E-8 2.245672E-1 1.096718E-1 4.242520E-1 2.818182E-8 2.245677E-1 1.098368E-1 4.242520E-1 2.848485E-8 2.245681E-1 1.099885E-1 4.242520E-1 2.878788E-8 2.245684E-1 1.101264E-1 4.242521E-1 2.909091E-8 2.245687E-1 1.102534E-1 4.242521E-1 2.939394E-8 2.245690E-1 1.103686E-1 4.242521E-1 2.969697E-8 2.245693E-1 1.104748E-1 4.242521E-1 3.000000E-8 2.245696E-1 1.105823E-1 4.242521E-1 | [Ramp] dV/dt_r 1.394E-1/2.761E-9 6.896E-2/5.512E-9 2.602E-1/1.183E-9 dV/dt_f 1.087E-1/2.614E-9 4.962E-2/5.034E-9 2.373E-1/1.322E-9 | |[End data_o | |====================================================================== | [Model] data_i_b Model_type Input Vinh=.78 Vinl=.42 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.2 1.1 1.3 | [GND Clamp] -1.200000E+0 -3.163567E-2 -3.400750E-2 -6.388000E-2 -1.100000E+0 -2.774200E-2 -2.899163E-2 -5.729050E-2 -1.000000E+0 -2.372382E-2 -2.398684E-2 -5.034953E-2 -9.000000E-1 -1.952012E-2 -1.901627E-2 -4.273512E-2 -8.000000E-1 -1.501004E-2 -1.412343E-2 -3.353420E-2 -7.000000E-1 -9.969991E-3 -9.393029E-3 -2.201433E-2 -6.000000E-1 -4.513831E-3 -4.994866E-3 -1.073031E-2 -5.000000E-1 -8.883884E-4 -1.191460E-3 -2.642846E-3 -4.000000E-1 -7.088989E-5 -7.188489E-5 -1.615080E-4 -3.000000E-1 -3.502172E-6 -4.326534E-6 -3.609638E-6 -2.000000E-1 -1.202384E-7 -2.346894E-7 -4.633202E-8 -1.000000E-1 -3.143835E-9 -1.088707E-8 -4.267351E-10 2.220446E-16 -4.074379E-11 -2.075194E-10 -1.969160E-12 1.000000E-1 2.576944E-11 2.274633E-10 1.055322E-12 2.000000E-1 2.874112E-11 2.503482E-10 1.154688E-12 3.000000E-1 3.000311E-11 2.565886E-10 1.208145E-12 4.000000E-1 3.113409E-11 2.617267E-10 1.257550E-12 5.000000E-1 3.225098E-11 2.667142E-10 1.307843E-12 6.000000E-1 3.338019E-11 2.717152E-10 1.359246E-12 7.000000E-1 3.453060E-11 2.767765E-10 1.412981E-12 8.000000E-1 3.570744E-11 2.819194E-10 1.468381E-12 9.000000E-1 3.691114E-11 2.871574E-10 1.526557E-12 1.000000E+0 3.814415E-11 2.924951E-10 1.586065E-12 1.100000E+0 3.940737E-11 2.979370E-10 1.649791E-12 1.200000E+0 4.070344E-11 3.034892E-10 1.713518E-12 | [POWER Clamp] 0.0 4.070300E-11 2.979383E-10 1.781020E-12 -1.000000E-1 4.203082E-11 3.034897E-10 1.851630E-12 -2.000000E-1 4.339107E-11 3.091511E-10 1.924238E-12 -3.000000E-1 4.478751E-11 3.149285E-10 1.998845E-12 -4.000000E-1 4.621859E-11 3.208236E-10 2.079226E-12 -5.000000E-1 4.768941E-11 3.268434E-10 2.163603E-12 -6.000000E-1 4.920286E-11 3.329945E-10 2.250644E-12 -7.000000E-1 5.076117E-11 3.392926E-10 2.341238E-12 -8.000000E-1 5.237588E-11 3.457501E-10 2.435385E-12 -9.000000E-1 5.405409E-11 3.523919E-10 2.538414E-12 -1.000000E+0 5.580425E-11 3.592549E-10 2.647660E-12 -1.100000E+0 5.764500E-11 3.663767E-10 2.765344E-12 -1.200000E+0 5.959455E-11 3.738148E-10 2.890577E-12 | |[End data_i_b | |====================================================================== [End]