|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP04 | TinyLogic(tm) ULP Inverter | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp04p5x_300.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.1 Vinl=0.9 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.727771E-1 -2.119530E-1 -5.183097E-1 -3.200000E+0 -2.545285E-1 -1.995285E-1 -4.881823E-1 -3.100000E+0 -2.370979E-1 -1.878300E-1 -4.594224E-1 -3.000000E+0 -2.206224E-1 -1.764458E-1 -4.320369E-1 -2.900000E+0 -2.049243E-1 -1.655525E-1 -4.058738E-1 -2.800000E+0 -1.900579E-1 -1.552669E-1 -3.807772E-1 -2.700000E+0 -1.759651E-1 -1.453071E-1 -3.566625E-1 -2.600000E+0 -1.627618E-1 -1.356863E-1 -3.334922E-1 -2.500000E+0 -1.504074E-1 -1.265086E-1 -3.112479E-1 -2.400000E+0 -1.388831E-1 -1.178917E-1 -2.899163E-1 -2.300000E+0 -1.281153E-1 -1.095342E-1 -2.694770E-1 -2.200000E+0 -1.181893E-1 -1.014773E-1 -2.498479E-1 -2.100000E+0 -1.086609E-1 -9.383255E-2 -2.311514E-1 -2.000000E+0 -9.964374E-2 -8.668358E-2 -2.132928E-1 -1.900000E+0 -9.111203E-2 -7.974466E-2 -1.962796E-1 -1.800000E+0 -8.296553E-2 -7.302404E-2 -1.800112E-1 -1.700000E+0 -7.528681E-2 -6.662596E-2 -1.644983E-1 -1.600000E+0 -6.804375E-2 -6.036061E-2 -1.496330E-1 -1.500000E+0 -6.109559E-2 -5.425364E-2 -1.355458E-1 -1.400000E+0 -5.449137E-2 -4.828642E-2 -1.220980E-1 -1.300000E+0 -4.816244E-2 -4.244437E-2 -1.091171E-1 -1.200000E+0 -4.207861E-2 -3.671615E-2 -9.674780E-2 -1.100000E+0 -3.619069E-2 -3.109440E-2 -8.464075E-2 -1.000000E+0 -3.043389E-2 -2.557800E-2 -7.276525E-2 -9.000000E-1 -2.471090E-2 -2.017673E-2 -6.059117E-2 -8.000000E-1 -1.885210E-2 -1.492117E-2 -4.700555E-2 -7.000000E-1 -1.255647E-2 -9.885084E-3 -3.100590E-2 -6.000000E-1 -5.859342E-3 -5.236171E-3 -1.564628E-2 -5.000000E-1 -1.258970E-3 -1.264112E-3 -4.335505E-3 -4.000000E-1 -1.104611E-4 -8.271436E-5 -3.325682E-4 -3.000000E-1 -5.648086E-6 -5.294402E-6 -8.147323E-6 -2.000000E-1 -1.971061E-7 -2.979847E-7 -1.072729E-7 -1.000000E-1 -5.261408E-9 -1.421814E-8 -1.012386E-9 4.440892E-16 -8.737361E-11 -3.522616E-10 -6.235094E-12 1.000000E-1 2.486483E-11 2.218435E-10 1.024569E-12 2.000000E-1 2.871953E-11 2.501315E-10 1.150302E-12 3.000000E-1 2.999823E-11 2.565767E-10 1.203704E-12 4.000000E-1 3.112932E-11 2.617221E-10 1.253664E-12 5.000000E-1 3.224665E-11 2.667105E-10 1.303402E-12 6.000000E-1 3.337608E-11 2.717104E-10 1.355360E-12 7.000000E-1 3.452716E-11 2.767728E-10 1.408207E-12 8.000000E-1 3.570388E-11 2.819167E-10 1.463496E-12 9.000000E-1 3.690714E-11 2.871547E-10 1.521672E-12 1.000000E+0 3.814016E-11 2.924918E-10 1.581624E-12 1.100000E+0 3.940315E-11 2.979350E-10 1.644240E-12 1.200000E+0 4.069789E-11 3.034852E-10 1.709299E-12 1.300000E+0 4.202638E-11 3.091474E-10 1.776579E-12 1.400000E+0 4.338707E-11 3.149243E-10 1.846745E-12 1.500000E+0 4.478307E-11 3.208196E-10 1.919576E-12 1.600000E+0 4.621681E-11 3.268394E-10 1.996181E-12 1.700000E+0 4.768586E-11 3.329910E-10 2.076561E-12 1.800000E+0 4.919931E-11 3.392877E-10 2.158718E-12 1.900000E+0 5.075806E-11 3.457430E-10 2.246647E-12 2.000000E+0 5.237233E-11 3.523870E-10 2.336353E-12 2.100000E+0 5.405054E-11 3.592500E-10 2.432721E-12 2.200000E+0 5.580070E-11 3.663718E-10 2.533973E-12 2.300000E+0 5.764145E-11 3.738085E-10 2.642775E-12 2.400000E+0 5.959233E-11 3.816374E-10 2.760459E-12 2.500000E+0 6.166889E-11 3.899312E-10 2.885692E-12 2.600000E+0 6.390399E-11 3.987943E-10 3.023359E-12 2.700000E+0 6.632650E-11 4.083338E-10 3.178346E-12 2.800000E+0 6.897016E-11 4.186922E-10 3.345768E-12 2.900000E+0 7.187539E-11 4.300102E-10 3.534062E-12 3.000000E+0 7.509149E-11 4.424625E-10 3.740119E-12 3.100000E+0 7.865708E-11 4.562368E-10 3.978595E-12 3.200000E+0 8.264056E-11 4.715224E-10 4.246381E-12 3.300000E+0 8.709478E-11 4.885452E-10 4.550138E-12 | [POWER Clamp] 0.0 8.709122E-11 4.424656E-10 5.716316E-12 -1.000000E-1 9.208634E-11 4.562368E-10 6.209255E-12 -2.000000E-1 9.768542E-11 4.715224E-10 6.767920E-12 -3.000000E-1 1.039684E-10 4.885452E-10 7.400303E-12 -4.000000E-1 1.110134E-10 5.075505E-10 8.114398E-12 -5.000000E-1 1.189093E-10 5.287850E-10 8.913759E-12 -6.000000E-1 1.277449E-10 5.525234E-10 9.813483E-12 -7.000000E-1 1.376170E-10 5.790586E-10 1.081535E-11 -8.000000E-1 1.486198E-10 6.086980E-10 1.193357E-11 -9.000000E-1 1.608838E-10 6.417560E-10 1.318146E-11 -1.000000E+0 1.744898E-10 6.785781E-10 1.456346E-11 -1.100000E+0 1.895684E-10 7.195071E-10 1.610268E-11 -1.200000E+0 2.062528E-10 7.649286E-10 1.780354E-11 -1.300000E+0 2.246505E-10 8.152137E-10 1.967582E-11 -1.400000E+0 2.449205E-10 8.707666E-10 2.174172E-11 -1.500000E+0 2.671712E-10 9.320047E-10 2.400746E-11 -1.600000E+0 2.915632E-10 9.993508E-10 2.649792E-11 -1.700000E+0 3.182512E-10 1.073255E-9 2.922817E-11 -1.800000E+0 3.473781E-10 1.154168E-9 3.219824E-11 -1.900000E+0 3.791181E-10 1.242571E-9 3.544809E-11 -2.000000E+0 4.136211E-10 1.338947E-9 3.898037E-11 -2.100000E+0 4.510792E-10 1.443795E-9 4.282707E-11 -2.200000E+0 4.916592E-10 1.557638E-9 4.700240E-11 -2.300000E+0 5.355494E-10 1.680998E-9 5.152501E-11 -2.400000E+0 5.829497E-10 1.814424E-9 5.641798E-11 -2.500000E+0 6.340342E-10 1.958479E-9 6.169820E-11 -2.600000E+0 6.890293E-10 2.113738E-9 6.740653E-11 -2.700000E+0 7.481438E-10 2.280784E-9 7.356249E-11 -2.800000E+0 8.115890E-10 2.460221E-9 8.017231E-11 -2.900000E+0 8.795933E-10 2.652677E-9 8.729195E-11 -3.000000E+0 9.523902E-10 2.858782E-9 9.492673E-11 -3.100000E+0 1.030209E-9 3.079187E-9 1.031282E-10 -3.200000E+0 1.113309E-9 3.314570E-9 1.118927E-10 -3.300000E+0 1.201940E-9 3.565603E-9 1.212950E-10 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=1.65 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.318900E-1 5.828986E-2 2.895128E-1 -3.200000E+0 2.249159E-1 5.536286E-2 2.815487E-1 -3.100000E+0 2.177991E-1 5.246846E-2 2.733692E-1 -3.000000E+0 2.105639E-1 4.961225E-2 2.649641E-1 -2.900000E+0 2.031776E-1 4.679977E-2 2.563410E-1 -2.800000E+0 1.956654E-1 4.403667E-2 2.475017E-1 -2.700000E+0 1.880305E-1 4.132888E-2 2.384603E-1 -2.600000E+0 1.802800E-1 3.868286E-2 2.292123E-1 -2.500000E+0 1.724222E-1 3.610614E-2 2.197790E-1 -2.400000E+0 1.644662E-1 3.360815E-2 2.101627E-1 -2.300000E+0 1.564221E-1 3.120222E-2 2.003689E-1 -2.200000E+0 1.483014E-1 2.891034E-2 1.904218E-1 -2.100000E+0 1.401169E-1 2.677805E-2 1.803297E-1 -2.000000E+0 1.318773E-1 2.494435E-2 1.701054E-1 -1.900000E+0 1.236149E-1 2.511522E-2 1.597774E-1 -1.800000E+0 1.153351E-1 3.534935E-2 1.493606E-1 -1.700000E+0 1.070624E-1 4.784022E-2 1.388889E-1 -1.600000E+0 9.881933E-2 5.560827E-2 1.283881E-1 -1.500000E+0 9.063879E-2 5.774283E-2 1.178999E-1 -1.400000E+0 8.254884E-2 5.640640E-2 1.074659E-1 -1.300000E+0 7.458743E-2 5.315363E-2 9.714148E-2 -1.200000E+0 6.679960E-2 4.902930E-2 8.699166E-2 -1.100000E+0 5.923740E-2 4.461286E-2 7.705994E-2 -1.000000E+0 5.194967E-2 4.013395E-2 6.751456E-2 -9.000000E-1 4.504029E-2 3.566155E-2 5.850746E-2 -8.000000E-1 3.866024E-2 3.120921E-2 5.013593E-2 -7.000000E-1 3.290122E-2 2.677413E-2 4.268897E-2 -6.000000E-1 2.782173E-2 2.234933E-2 3.625674E-2 -5.000000E-1 2.312729E-2 1.799845E-2 3.030946E-2 -4.000000E-1 1.851438E-2 1.411351E-2 2.437426E-2 -3.000000E-1 1.388942E-2 1.051129E-2 1.836386E-2 -2.000000E-1 9.249778E-3 6.959245E-3 1.228438E-2 -1.000000E-1 4.612504E-3 3.449201E-3 6.154927E-3 0.0 1.433076E-10 6.772565E-10 1.530509E-11 10.000000E-2 -4.506696E-3 -3.338188E-3 -6.060828E-3 2.000000E-1 -8.843301E-3 -6.530041E-3 -1.192617E-2 3.000000E-1 -1.300877E-2 -9.574966E-3 -1.759427E-2 4.000000E-1 -1.700205E-2 -1.247237E-2 -2.306332E-2 5.000000E-1 -2.082210E-2 -1.522166E-2 -2.833155E-2 6.000000E-1 -2.446786E-2 -1.782224E-2 -3.339713E-2 7.000000E-1 -2.793828E-2 -2.027354E-2 -3.825826E-2 8.000000E-1 -3.123231E-2 -2.257496E-2 -4.291311E-2 9.000000E-1 -3.434891E-2 -2.472595E-2 -4.735982E-2 1.000000E+0 -3.728702E-2 -2.672593E-2 -5.159656E-2 1.100000E+0 -4.004561E-2 -2.857438E-2 -5.562145E-2 1.200000E+0 -4.262366E-2 -3.027080E-2 -5.943261E-2 1.300000E+0 -4.502017E-2 -3.181477E-2 -6.302814E-2 1.400000E+0 -4.723417E-2 -3.320603E-2 -6.640610E-2 1.500000E+0 -4.926482E-2 -3.444468E-2 -6.956452E-2 1.600000E+0 -5.111143E-2 -3.553163E-2 -7.250130E-2 1.700000E+0 -5.277376E-2 -3.646980E-2 -7.521415E-2 1.800000E+0 -5.425258E-2 -3.726706E-2 -7.770033E-2 1.900000E+0 -5.555123E-2 -3.794046E-2 -7.995606E-2 2.000000E+0 -5.667877E-2 -3.851601E-2 -8.197582E-2 2.100000E+0 -5.765331E-2 -3.901942E-2 -8.375331E-2 2.200000E+0 -5.850007E-2 -3.946899E-2 -8.528944E-2 2.300000E+0 -5.924430E-2 -3.987654E-2 -8.660379E-2 2.400000E+0 -5.990689E-2 -4.025004E-2 -8.773205E-2 2.500000E+0 -6.050389E-2 -4.059531E-2 -8.871235E-2 2.600000E+0 -6.104760E-2 -4.091681E-2 -8.957693E-2 2.700000E+0 -6.154744E-2 -4.121803E-2 -9.035074E-2 2.800000E+0 -6.201078E-2 -4.150183E-2 -9.105258E-2 2.900000E+0 -6.244345E-2 -4.177052E-2 -9.169664E-2 3.000000E+0 -6.285009E-2 -4.202603E-2 -9.229371E-2 3.100000E+0 -6.323448E-2 -4.226998E-2 -9.285213E-2 3.200000E+0 -6.359970E-2 -4.250389E-2 -9.337839E-2 3.300000E+0 -6.394829E-2 -4.273215E-2 -9.387764E-2 3.400000E+0 -6.428237E-2 -4.301497E-2 -9.435402E-2 3.500000E+0 -6.460380E-2 -4.450040E-2 -9.481085E-2 3.600000E+0 -6.491628E-2 -4.922187E-2 -9.525088E-2 3.700000E+0 -6.526438E-2 -5.503057E-2 -9.567637E-2 3.800000E+0 -6.617084E-2 -6.174680E-2 -9.608923E-2 3.900000E+0 -6.942633E-2 -6.903045E-2 -9.649344E-2 4.000000E+0 -7.485809E-2 -7.669222E-2 -9.699732E-2 4.100000E+0 -8.090952E-2 -8.463972E-2 -9.926404E-2 4.200000E+0 -8.723159E-2 -9.281602E-2 -1.062836E-1 4.300000E+0 -9.379532E-2 -1.011776E-1 -1.164340E-1 4.400000E+0 -1.005692E-1 -1.096881E-1 -1.275727E-1 4.500000E+0 -1.075118E-1 -1.183167E-1 -1.381215E-1 4.600000E+0 -1.145817E-1 -1.270379E-1 -1.482493E-1 4.700000E+0 -1.217421E-1 -1.358307E-1 -1.582793E-1 4.800000E+0 -1.289504E-1 -1.446805E-1 -1.682809E-1 4.900000E+0 -1.362016E-1 -1.535653E-1 -1.782217E-1 5.000000E+0 -1.434645E-1 -1.625253E-1 -1.881447E-1 5.100000E+0 -1.507208E-1 -1.715171E-1 -1.979934E-1 5.200000E+0 -1.579573E-1 -1.805426E-1 -2.077701E-1 5.300000E+0 -1.651814E-1 -1.896287E-1 -2.174743E-1 5.400000E+0 -1.723713E-1 -1.987000E-1 -2.270862E-1 5.500000E+0 -1.795190E-1 -2.077896E-1 -2.366269E-1 5.600000E+0 -1.866492E-1 -2.168587E-1 -2.460812E-1 5.700000E+0 -1.937121E-1 -2.259102E-1 -2.554399E-1 5.800000E+0 -2.007855E-1 -2.349315E-1 -2.646546E-1 5.900000E+0 -2.078622E-1 -2.439438E-1 -2.737858E-1 6.000000E+0 -2.149373E-1 -2.529231E-1 -2.828146E-1 6.100000E+0 -2.220008E-1 -2.619463E-1 -2.917442E-1 6.200000E+0 -2.290492E-1 -2.708112E-1 -3.005772E-1 6.300000E+0 -2.360799E-1 -2.797285E-1 -3.093234E-1 6.400000E+0 -2.430805E-1 -2.886354E-1 -3.179952E-1 6.500000E+0 -2.500818E-1 -2.975402E-1 -3.266121E-1 6.600000E+0 -2.570870E-1 -3.064536E-1 -3.352071E-1 | [Pulldown] -3.300000E+0 -2.140710E-1 -2.542980E-1 -2.921859E-1 -3.200000E+0 -2.075810E-1 -2.457388E-1 -2.840582E-1 -3.100000E+0 -2.010696E-1 -2.371969E-1 -2.760043E-1 -3.000000E+0 -1.945269E-1 -2.284995E-1 -2.679896E-1 -2.900000E+0 -1.879129E-1 -2.198004E-1 -2.599503E-1 -2.800000E+0 -1.812289E-1 -2.110300E-1 -2.518174E-1 -2.700000E+0 -1.744649E-1 -2.022047E-1 -2.435368E-1 -2.600000E+0 -1.676132E-1 -1.932984E-1 -2.350689E-1 -2.500000E+0 -1.606782E-1 -1.843211E-1 -2.263905E-1 -2.400000E+0 -1.536665E-1 -1.752708E-1 -2.174945E-1 -2.300000E+0 -1.465826E-1 -1.661883E-1 -2.083919E-1 -2.200000E+0 -1.393826E-1 -1.570420E-1 -1.990949E-1 -2.100000E+0 -1.320950E-1 -1.479139E-1 -1.896291E-1 -2.000000E+0 -1.247081E-1 -1.387687E-1 -1.799576E-1 -1.900000E+0 -1.172308E-1 -1.296076E-1 -1.701246E-1 -1.800000E+0 -1.096793E-1 -1.204730E-1 -1.601403E-1 -1.700000E+0 -1.020487E-1 -1.113227E-1 -1.500157E-1 -1.600000E+0 -9.435021E-2 -1.021760E-1 -1.397325E-1 -1.500000E+0 -8.659878E-2 -9.304480E-2 -1.293109E-1 -1.400000E+0 -7.882145E-2 -8.394598E-2 -1.187476E-1 -1.300000E+0 -7.101753E-2 -7.490101E-2 -1.080363E-1 -1.200000E+0 -6.322262E-2 -6.593568E-2 -9.722569E-2 -1.100000E+0 -5.546490E-2 -5.708066E-2 -8.626528E-2 -1.000000E+0 -4.777481E-2 -4.837313E-2 -7.517452E-2 -9.000000E-1 -4.018026E-2 -3.986220E-2 -6.386679E-2 -8.000000E-1 -3.269556E-2 -3.162760E-2 -5.199417E-2 -7.000000E-1 -2.532358E-2 -2.383103E-2 -3.935164E-2 -6.000000E-1 -1.835841E-2 -1.676367E-2 -2.745599E-2 -5.000000E-1 -1.327006E-2 -1.067017E-2 -1.831902E-2 -4.000000E-1 -1.028351E-2 -7.672934E-3 -1.346293E-2 -3.000000E-1 -7.762349E-3 -5.747563E-3 -1.015120E-2 -2.000000E-1 -5.227234E-3 -3.851867E-3 -6.853850E-3 -1.000000E-1 -2.639746E-3 -1.935316E-3 -3.471399E-3 4.440892E-16 -1.127072E-10 -7.061115E-10 -6.113421E-12 1.000000E-1 2.597817E-3 1.886295E-3 3.441278E-3 2.000000E-1 5.061819E-3 3.660561E-3 6.732086E-3 3.000000E-1 7.392850E-3 5.324105E-3 9.872218E-3 4.000000E-1 9.591838E-3 6.878273E-3 1.286159E-2 5.000000E-1 1.165979E-2 8.324445E-3 1.570022E-2 6.000000E-1 1.359778E-2 9.664027E-3 1.838826E-2 7.000000E-1 1.540694E-2 1.089844E-2 2.092591E-2 8.000000E-1 1.708842E-2 1.202910E-2 2.331343E-2 9.000000E-1 1.864336E-2 1.305742E-2 2.555105E-2 1.000000E+0 2.007280E-2 1.398471E-2 2.763885E-2 1.100000E+0 2.137752E-2 1.481208E-2 2.957648E-2 1.200000E+0 2.255764E-2 1.554019E-2 3.136264E-2 1.300000E+0 2.361171E-2 1.616849E-2 3.299375E-2 1.400000E+0 2.453457E-2 1.669376E-2 3.446114E-2 1.500000E+0 2.531308E-2 1.710884E-2 3.574474E-2 1.600000E+0 2.592453E-2 1.740975E-2 3.680488E-2 1.700000E+0 2.635733E-2 1.761254E-2 3.759456E-2 1.800000E+0 2.664158E-2 1.774847E-2 3.811848E-2 1.900000E+0 2.682893E-2 1.784384E-2 3.845009E-2 2.000000E+0 2.695910E-2 1.791478E-2 3.866728E-2 2.100000E+0 2.705533E-2 1.797041E-2 3.881929E-2 2.200000E+0 2.713052E-2 1.801599E-2 3.893292E-2 2.300000E+0 2.719200E-2 1.805467E-2 3.902272E-2 2.400000E+0 2.724411E-2 1.808844E-2 3.909692E-2 2.500000E+0 2.728960E-2 1.811859E-2 3.916046E-2 2.600000E+0 2.733023E-2 1.814600E-2 3.921640E-2 2.700000E+0 2.736721E-2 1.817131E-2 3.926677E-2 2.800000E+0 2.740138E-2 1.819496E-2 3.931293E-2 2.900000E+0 2.743337E-2 1.821731E-2 3.935587E-2 3.000000E+0 2.746367E-2 1.823866E-2 3.939635E-2 3.100000E+0 2.749275E-2 1.825933E-2 3.943502E-2 3.200000E+0 2.752112E-2 1.827975E-2 3.947260E-2 3.300000E+0 2.754945E-2 1.830180E-2 3.951002E-2 3.400000E+0 2.757870E-2 1.835448E-2 3.954860E-2 3.500000E+0 2.761019E-2 1.871165E-2 3.959021E-2 3.600000E+0 2.764589E-2 1.957963E-2 3.963754E-2 3.700000E+0 2.769024E-2 2.054680E-2 3.969417E-2 3.800000E+0 2.777104E-2 2.155934E-2 3.976485E-2 3.900000E+0 2.804114E-2 2.263638E-2 3.985551E-2 4.000000E+0 2.896171E-2 2.379728E-2 3.997409E-2 4.100000E+0 3.097332E-2 2.506008E-2 4.014308E-2 4.200000E+0 3.400426E-2 2.643918E-2 4.051636E-2 4.300000E+0 3.794829E-2 2.794503E-2 4.179963E-2 4.400000E+0 4.259259E-2 2.958662E-2 4.477565E-2 4.500000E+0 4.780438E-2 3.137375E-2 4.933407E-2 4.600000E+0 5.352695E-2 3.331465E-2 5.507137E-2 4.700000E+0 5.969838E-2 3.541300E-2 6.187915E-2 4.800000E+0 6.626581E-2 3.766892E-2 6.956053E-2 4.900000E+0 7.318632E-2 4.008145E-2 7.786985E-2 5.000000E+0 8.043223E-2 4.264991E-2 8.676834E-2 5.100000E+0 8.796492E-2 4.537417E-2 9.617601E-2 5.200000E+0 9.576234E-2 4.825450E-2 1.060243E-1 5.300000E+0 1.037968E-1 5.129135E-2 1.162653E-1 5.400000E+0 1.120742E-1 5.448516E-2 1.268459E-1 5.500000E+0 1.205481E-1 5.783619E-2 1.377386E-1 5.600000E+0 1.292150E-1 6.134443E-2 1.488974E-1 5.700000E+0 1.380616E-1 6.500951E-2 1.603091E-1 5.800000E+0 1.470757E-1 6.883062E-2 1.719307E-1 5.900000E+0 1.562461E-1 7.280646E-2 1.837472E-1 6.000000E+0 1.655622E-1 7.693522E-2 1.957512E-1 6.100000E+0 1.750139E-1 8.121452E-2 2.078993E-1 6.200000E+0 1.845918E-1 8.564135E-2 2.201852E-1 6.300000E+0 1.942938E-1 9.021209E-2 2.326084E-1 6.400000E+0 2.040893E-1 9.492237E-2 2.451243E-1 6.500000E+0 2.139713E-1 9.976705E-2 2.577380E-1 6.600000E+0 2.240246E-1 1.047401E-1 2.704616E-1 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300005E+0 3.000000E+0 3.600002E+0 1.818182E-9 3.299366E+0 2.999996E+0 3.599565E+0 2.121212E-9 3.303641E+0 2.998761E+0 3.621713E+0 2.424242E-9 3.323378E+0 3.000037E+0 3.558993E+0 2.727273E-9 3.326541E+0 3.011103E+0 3.047231E+0 3.030303E-9 3.202841E+0 3.027109E+0 2.474467E+0 3.333333E-9 3.002721E+0 3.029938E+0 2.154380E+0 3.636364E-9 2.786510E+0 3.011866E+0 1.953576E+0 3.939394E-9 2.589113E+0 2.963800E+0 1.837970E+0 4.242424E-9 2.429395E+0 2.892102E+0 1.779379E+0 4.545455E-9 2.305939E+0 2.811527E+0 1.749034E+0 4.848485E-9 2.213954E+0 2.730268E+0 1.733728E+0 5.151515E-9 2.147093E+0 2.652930E+0 1.725529E+0 5.454545E-9 2.098834E+0 2.581621E+0 1.721102E+0 5.757576E-9 2.063456E+0 2.517533E+0 1.718662E+0 6.060606E-9 2.037074E+0 2.460622E+0 1.717306E+0 6.363636E-9 2.017384E+0 2.410833E+0 1.716553E+0 6.666667E-9 2.002430E+0 2.367286E+0 1.716125E+0 6.969697E-9 1.991202E+0 2.329717E+0 1.715885E+0 7.272727E-9 1.982583E+0 2.297070E+0 1.715744E+0 7.575758E-9 1.976101E+0 2.269142E+0 1.715662E+0 7.878788E-9 1.971086E+0 2.244932E+0 1.715611E+0 8.181818E-9 1.967314E+0 2.224341E+0 1.715578E+0 8.484848E-9 1.964378E+0 2.206500E+0 1.715556E+0 8.787879E-9 1.962174E+0 2.191395E+0 1.715540E+0 9.090909E-9 1.960448E+0 2.178352E+0 1.715527E+0 9.393939E-9 1.959154E+0 2.167429E+0 1.715517E+0 9.696970E-9 1.958137E+0 2.157992E+0 1.715509E+0 10.000000E-9 1.957376E+0 2.150073E+0 1.715501E+0 1.030303E-8 1.956776E+0 2.143195E+0 1.715495E+0 1.060606E-8 1.956327E+0 2.137401E+0 1.715489E+0 1.090909E-8 1.955973E+0 2.132360E+0 1.715484E+0 1.121212E-8 1.955706E+0 2.128094E+0 1.715479E+0 1.151515E-8 1.955496E+0 2.124383E+0 1.715474E+0 1.181818E-8 1.955338E+0 2.121230E+0 1.715470E+0 1.212121E-8 1.955213E+0 2.118489E+0 1.715467E+0 1.242424E-8 1.955118E+0 2.116153E+0 1.715463E+0 1.272727E-8 1.955044E+0 2.114125E+0 1.715460E+0 1.303030E-8 1.954987E+0 2.112391E+0 1.715458E+0 1.333333E-8 1.954942E+0 2.110887E+0 1.715455E+0 1.363636E-8 1.954907E+0 2.109599E+0 1.715453E+0 1.393939E-8 1.954880E+0 2.108483E+0 1.715451E+0 1.424242E-8 1.954858E+0 2.107524E+0 1.715449E+0 1.454545E-8 1.954841E+0 2.106696E+0 1.715447E+0 1.484848E-8 1.954828E+0 2.105982E+0 1.715445E+0 1.515152E-8 1.954817E+0 2.105366E+0 1.715444E+0 1.545455E-8 1.954808E+0 2.104834E+0 1.715442E+0 1.575758E-8 1.954801E+0 2.104376E+0 1.715441E+0 1.606061E-8 1.954795E+0 2.103980E+0 1.715440E+0 1.636364E-8 1.954790E+0 2.103639E+0 1.715439E+0 1.666667E-8 1.954785E+0 2.103343E+0 1.715438E+0 1.696970E-8 1.954782E+0 2.103089E+0 1.715437E+0 1.727273E-8 1.954779E+0 2.102869E+0 1.715436E+0 1.757576E-8 1.954776E+0 2.102680E+0 1.715436E+0 1.787879E-8 1.954773E+0 2.102516E+0 1.715435E+0 1.818182E-8 1.954771E+0 2.102375E+0 1.715434E+0 1.848485E-8 1.954769E+0 2.102252E+0 1.715434E+0 1.878788E-8 1.954767E+0 2.102147E+0 1.715433E+0 1.909091E-8 1.954766E+0 2.102055E+0 1.715433E+0 1.939394E-8 1.954764E+0 2.101977E+0 1.715433E+0 1.969697E-8 1.954762E+0 2.101908E+0 1.715432E+0 2.000000E-8 1.954761E+0 2.101850E+0 1.715432E+0 2.030303E-8 1.954760E+0 2.101799E+0 1.715431E+0 2.060606E-8 1.954758E+0 2.101755E+0 1.715431E+0 2.090909E-8 1.954757E+0 2.101717E+0 1.715431E+0 2.121212E-8 1.954756E+0 2.101684E+0 1.715431E+0 2.151515E-8 1.954755E+0 2.101655E+0 1.715431E+0 2.181818E-8 1.954754E+0 2.101631E+0 1.715430E+0 2.212121E-8 1.954753E+0 2.101609E+0 1.715430E+0 2.242424E-8 1.954752E+0 2.101591E+0 1.715430E+0 2.272727E-8 1.954751E+0 2.101575E+0 1.715430E+0 2.303030E-8 1.954750E+0 2.101561E+0 1.715430E+0 2.333333E-8 1.954749E+0 2.101549E+0 1.715430E+0 2.363636E-8 1.954748E+0 2.101538E+0 1.715429E+0 2.393939E-8 1.954748E+0 2.101529E+0 1.715429E+0 2.424242E-8 1.954747E+0 2.101521E+0 1.715429E+0 2.454545E-8 1.954746E+0 2.101514E+0 1.715429E+0 2.484848E-8 1.954745E+0 2.101508E+0 1.715429E+0 2.515152E-8 1.954745E+0 2.101503E+0 1.715429E+0 2.545455E-8 1.954744E+0 2.101498E+0 1.715429E+0 2.575758E-8 1.954743E+0 2.101494E+0 1.715429E+0 2.606061E-8 1.954743E+0 2.101490E+0 1.715429E+0 2.636364E-8 1.954742E+0 2.101487E+0 1.715429E+0 2.666667E-8 1.954742E+0 2.101484E+0 1.715429E+0 2.696970E-8 1.954741E+0 2.101482E+0 1.715429E+0 2.727273E-8 1.954741E+0 2.101480E+0 1.715429E+0 2.757576E-8 1.954740E+0 2.101478E+0 1.715429E+0 2.787879E-8 1.954740E+0 2.101476E+0 1.715429E+0 2.818182E-8 1.954739E+0 2.101474E+0 1.715429E+0 2.848485E-8 1.954739E+0 2.101473E+0 1.715429E+0 2.878788E-8 1.954738E+0 2.101472E+0 1.715429E+0 2.909091E-8 1.954738E+0 2.101471E+0 1.715428E+0 2.939394E-8 1.954737E+0 2.101469E+0 1.715428E+0 2.969697E-8 1.954737E+0 2.101469E+0 1.715428E+0 3.000000E-8 1.954737E+0 2.101468E+0 1.715428E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 2.598853E+0 2.213572E+0 2.991332E+0 3.030303E-10 2.598853E+0 2.213572E+0 2.991332E+0 6.060606E-10 2.598853E+0 2.213572E+0 2.991332E+0 9.090909E-10 2.598853E+0 2.213572E+0 2.991332E+0 1.212121E-9 2.598853E+0 2.213572E+0 2.991332E+0 1.515152E-9 2.598850E+0 2.213572E+0 2.991331E+0 1.818182E-9 2.598213E+0 2.213565E+0 2.974283E+0 2.121212E-9 2.498701E+0 2.214333E+0 2.347506E+0 2.424242E-9 1.818195E+0 2.184980E+0 1.451312E+0 2.727273E-9 1.336366E+0 1.851199E+0 8.440734E-1 3.030303E-9 1.109545E+0 1.340901E+0 5.776318E-1 3.333333E-9 9.246618E-1 1.181697E+0 5.404055E-1 3.636364E-9 7.673236E-1 1.120767E+0 5.229741E-1 3.939394E-9 6.765946E-1 1.065795E+0 5.147048E-1 4.242424E-9 6.332765E-1 9.962857E-1 5.108121E-1 4.545455E-9 6.092776E-1 9.211913E-1 5.087571E-1 4.848485E-9 5.945318E-1 8.528126E-1 5.076867E-1 5.151515E-9 5.845980E-1 7.975425E-1 5.071107E-1 5.454545E-9 5.777275E-1 7.566389E-1 5.068026E-1 5.757576E-9 5.728591E-1 7.269763E-1 5.066339E-1 6.060606E-9 5.693358E-1 7.048406E-1 5.065392E-1 6.363636E-9 5.667728E-1 6.879336E-1 5.064846E-1 6.666667E-9 5.648662E-1 6.745859E-1 5.064509E-1 6.969697E-9 5.634603E-1 6.640029E-1 5.064290E-1 7.272727E-9 5.623964E-1 6.553698E-1 5.064134E-1 7.575758E-9 5.616067E-1 6.483734E-1 5.064016E-1 7.878788E-9 5.610021E-1 6.425417E-1 5.063920E-1 8.181818E-9 5.605522E-1 6.377474E-1 5.063838E-1 8.484848E-9 5.602047E-1 6.336894E-1 5.063766E-1 8.787879E-9 5.599460E-1 6.303209E-1 5.063701E-1 9.090909E-9 5.597447E-1 6.274371E-1 5.063643E-1 9.393939E-9 5.595948E-1 6.250276E-1 5.063589E-1 9.696970E-9 5.594774E-1 6.229467E-1 5.063540E-1 10.000000E-9 5.593899E-1 6.212005E-1 5.063495E-1 1.030303E-8 5.593209E-1 6.196834E-1 5.063454E-1 1.060606E-8 5.592692E-1 6.184043E-1 5.063416E-1 1.090909E-8 5.592284E-1 6.172900E-1 5.063381E-1 1.121212E-8 5.591974E-1 6.163452E-1 5.063349E-1 1.151515E-8 5.591728E-1 6.155217E-1 5.063319E-1 1.181818E-8 5.591539E-1 6.148202E-1 5.063292E-1 1.212121E-8 5.591387E-1 6.142087E-1 5.063267E-1 1.242424E-8 5.591269E-1 6.136857E-1 5.063244E-1 1.272727E-8 5.591173E-1 6.132300E-1 5.063223E-1 1.303030E-8 5.591095E-1 6.128390E-1 5.063204E-1 1.333333E-8 5.591031E-1 6.124984E-1 5.063187E-1 1.363636E-8 5.590979E-1 6.122053E-1 5.063171E-1 1.393939E-8 5.590934E-1 6.119503E-1 5.063156E-1 1.424242E-8 5.590896E-1 6.117301E-1 5.063142E-1 1.454545E-8 5.590863E-1 6.115388E-1 5.063130E-1 1.484848E-8 5.590834E-1 6.113733E-1 5.063119E-1 1.515152E-8 5.590809E-1 6.112295E-1 5.063108E-1 1.545455E-8 5.590785E-1 6.111049E-1 5.063099E-1 1.575758E-8 5.590764E-1 6.109967E-1 5.063090E-1 1.606061E-8 5.590744E-1 6.109027E-1 5.063082E-1 1.636364E-8 5.590726E-1 6.108213E-1 5.063075E-1 1.666667E-8 5.590709E-1 6.107503E-1 5.063068E-1 1.696970E-8 5.590693E-1 6.106890E-1 5.063062E-1 1.727273E-8 5.590678E-1 6.106353E-1 5.063057E-1 1.757576E-8 5.590664E-1 6.105890E-1 5.063052E-1 1.787879E-8 5.590650E-1 6.105484E-1 5.063047E-1 1.818182E-8 5.590637E-1 6.105134E-1 5.063043E-1 1.848485E-8 5.590624E-1 6.104826E-1 5.063039E-1 1.878788E-8 5.590612E-1 6.104560E-1 5.063035E-1 1.909091E-8 5.590600E-1 6.104327E-1 5.063032E-1 1.939394E-8 5.590589E-1 6.104125E-1 5.063029E-1 1.969697E-8 5.590579E-1 6.103947E-1 5.063026E-1 2.000000E-8 5.590568E-1 6.103794E-1 5.063024E-1 2.030303E-8 5.590558E-1 6.103658E-1 5.063022E-1 2.060606E-8 5.590549E-1 6.103541E-1 5.063020E-1 2.090909E-8 5.590539E-1 6.103438E-1 5.063018E-1 2.121212E-8 5.590530E-1 6.103348E-1 5.063016E-1 2.151515E-8 5.590522E-1 6.103268E-1 5.063014E-1 2.181818E-8 5.590514E-1 6.103199E-1 5.063013E-1 2.212121E-8 5.590505E-1 6.103137E-1 5.063012E-1 2.242424E-8 5.590498E-1 6.103084E-1 5.063011E-1 2.272727E-8 5.590490E-1 6.103036E-1 5.063009E-1 2.303030E-8 5.590483E-1 6.102994E-1 5.063008E-1 2.333333E-8 5.590476E-1 6.102956E-1 5.063007E-1 2.363636E-8 5.590470E-1 6.102923E-1 5.063007E-1 2.393939E-8 5.590463E-1 6.102894E-1 5.063006E-1 2.424242E-8 5.590457E-1 6.102867E-1 5.063005E-1 2.454545E-8 5.590451E-1 6.102844E-1 5.063005E-1 2.484848E-8 5.590445E-1 6.102823E-1 5.063004E-1 2.515152E-8 5.590439E-1 6.102803E-1 5.063003E-1 2.545455E-8 5.590434E-1 6.102786E-1 5.063003E-1 2.575758E-8 5.590429E-1 6.102771E-1 5.063002E-1 2.606061E-8 5.590424E-1 6.102756E-1 5.063002E-1 2.636364E-8 5.590419E-1 6.102743E-1 5.063002E-1 2.666667E-8 5.590414E-1 6.102731E-1 5.063001E-1 2.696970E-8 5.590410E-1 6.102720E-1 5.063001E-1 2.727273E-8 5.590406E-1 6.102710E-1 5.063001E-1 2.757576E-8 5.590401E-1 6.102701E-1 5.063000E-1 2.787879E-8 5.590397E-1 6.102692E-1 5.063000E-1 2.818182E-8 5.590394E-1 6.102684E-1 5.063000E-1 2.848485E-8 5.590390E-1 6.102676E-1 5.063000E-1 2.878788E-8 5.590386E-1 6.102669E-1 5.063000E-1 2.909091E-8 5.590383E-1 6.102662E-1 5.062999E-1 2.939394E-8 5.590379E-1 6.102656E-1 5.062999E-1 2.969697E-8 5.590376E-1 6.102649E-1 5.062999E-1 3.000000E-8 5.590373E-1 6.102643E-1 5.062999E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.113859E+0 1.636082E+0 2.593412E+0 3.030303E-10 2.113859E+0 1.636082E+0 2.593412E+0 6.060606E-10 2.113859E+0 1.636082E+0 2.593412E+0 9.090909E-10 2.113859E+0 1.636082E+0 2.593412E+0 1.212121E-9 2.113859E+0 1.636083E+0 2.593412E+0 1.515152E-9 2.113848E+0 1.636082E+0 2.593408E+0 1.818182E-9 2.113070E+0 1.636072E+0 2.552882E+0 2.121212E-9 1.879295E+0 1.639047E+0 1.472350E+0 2.424242E-9 8.243998E-1 1.571394E+0 2.797333E-1 2.727273E-9 1.936874E-1 9.856739E-1 1.268780E-2 3.030303E-9 2.152878E-2 3.064839E-1 -4.906670E-3 3.333333E-9 8.203669E-3 1.070520E-1 1.173648E-3 3.636364E-9 3.162242E-3 3.656443E-2 1.245299E-3 3.939394E-9 1.717639E-3 1.056485E-2 7.780606E-4 4.242424E-9 1.309554E-3 3.522360E-3 4.928437E-4 4.545455E-9 1.042765E-3 1.887587E-3 3.422316E-4 4.848485E-9 8.263824E-4 1.540844E-3 2.603047E-4 5.151515E-9 6.554917E-4 1.335595E-3 2.111442E-4 5.454545E-9 5.243586E-4 1.153118E-3 1.799268E-4 5.757576E-9 4.244709E-4 9.949151E-4 1.584407E-4 6.060606E-9 3.479202E-4 8.610927E-4 1.424113E-4 6.363636E-9 2.894837E-4 7.488107E-4 1.296106E-4 6.666667E-9 2.441757E-4 6.533772E-4 1.187294E-4 6.969697E-9 2.093804E-4 5.725972E-4 1.091902E-4 7.272727E-9 1.820267E-4 5.031039E-4 1.005595E-4 7.575758E-9 1.608171E-4 4.438972E-4 9.270793E-5 7.878788E-9 1.438476E-4 3.925311E-4 8.544896E-5 8.181818E-9 1.304867E-4 3.486157E-4 7.877562E-5 8.484848E-9 1.195536E-4 3.102847E-4 7.256805E-5 8.787879E-9 1.107532E-4 2.774544E-4 6.685505E-5 9.090909E-9 1.033532E-4 2.486595E-4 6.153398E-5 9.393939E-9 9.722591E-5 2.239708E-4 5.664561E-5 9.696970E-9 9.191612E-5 2.022229E-4 5.209255E-5 10.000000E-9 8.737762E-5 1.835605E-4 4.792023E-5 1.030303E-8 8.332838E-5 1.670658E-4 4.403672E-5 1.060606E-8 7.975229E-5 1.528719E-4 4.048329E-5 1.090909E-8 7.648244E-5 1.403053E-4 3.718124E-5 1.121212E-8 7.350969E-5 1.294388E-4 3.416061E-5 1.151515E-8 7.073876E-5 1.198074E-4 3.135943E-5 1.181818E-8 6.816350E-5 1.114347E-4 2.879706E-5 1.212121E-8 6.572868E-5 1.040011E-4 2.642542E-5 1.242424E-8 6.343064E-5 9.750099E-5 2.425560E-5 1.272727E-8 6.123676E-5 9.171614E-5 2.225091E-5 1.303030E-8 5.914487E-5 8.662459E-5 2.041620E-5 1.333333E-8 5.713538E-5 8.207869E-5 1.872402E-5 1.363636E-8 5.520683E-5 7.804855E-5 1.717455E-5 1.393939E-8 5.334737E-5 7.443546E-5 1.574779E-5 1.424242E-8 5.155560E-5 7.120674E-5 1.444057E-5 1.454545E-8 4.982451E-5 6.829746E-5 1.323874E-5 1.484848E-8 4.815231E-5 6.567529E-5 1.213684E-5 1.515152E-8 4.653518E-5 6.329844E-5 1.112531E-5 1.545455E-8 4.497072E-5 6.113667E-5 1.019714E-5 1.575758E-8 4.345733E-5 5.916393E-5 9.346326E-6 1.606061E-8 4.199186E-5 5.735286E-5 8.564969E-6 1.636364E-8 4.057442E-5 5.568806E-5 7.849745E-6 1.666667E-8 3.920105E-5 5.414535E-5 7.192308E-6 1.696970E-8 3.787318E-5 5.271641E-5 6.591346E-6 1.727273E-8 3.658608E-5 5.138020E-5 6.038409E-6 1.757576E-8 3.534227E-5 5.013305E-5 5.533653E-6 1.787879E-8 3.413628E-5 4.895681E-5 5.068770E-6 1.818182E-8 3.297157E-5 4.785087E-5 4.644960E-6 1.848485E-8 3.184198E-5 4.679964E-5 4.254225E-6 1.878788E-8 3.075177E-5 4.580441E-5 3.898478E-6 1.909091E-8 2.969419E-5 4.485183E-5 3.570145E-6 1.939394E-8 2.867418E-5 4.394439E-5 3.271600E-6 1.969697E-8 2.768446E-5 4.307060E-5 2.995762E-6 2.000000E-8 2.673056E-5 4.223367E-5 2.745271E-6 2.030303E-8 2.580496E-5 4.142384E-5 2.513701E-6 2.060606E-8 2.491308E-5 4.064421E-5 2.303436E-6 2.090909E-8 2.404802E-5 3.988709E-5 2.109168E-6 2.121212E-8 2.321429E-5 3.915479E-5 1.932587E-6 2.151515E-8 2.240615E-5 3.844167E-5 1.769632E-6 2.181818E-8 2.162710E-5 3.774931E-5 1.621354E-6 2.212121E-8 2.087243E-5 3.707356E-5 1.484680E-6 2.242424E-8 2.014474E-5 3.641549E-5 1.360181E-6 2.272727E-8 1.944027E-5 3.577206E-5 1.245561E-6 2.303030E-8 1.876080E-5 3.514393E-5 1.141035E-6 2.333333E-8 1.810341E-5 3.452891E-5 1.044917E-6 2.363636E-8 1.746918E-5 3.392736E-5 9.571670E-7 2.393939E-8 1.685592E-5 3.333775E-5 8.765696E-7 2.424242E-8 1.626409E-5 3.276017E-5 8.029066E-7 2.454545E-8 1.569218E-5 3.219360E-5 7.353276E-7 2.484848E-8 1.514008E-5 3.163792E-5 6.734930E-7 2.515152E-8 1.460687E-5 3.109253E-5 6.168324E-7 2.545455E-8 1.409196E-5 3.055709E-5 5.649291E-7 2.575758E-8 1.359496E-5 3.003138E-5 3.745452E-7 2.606061E-8 1.311486E-5 2.951485E-5 0.0 2.636364E-8 1.265173E-5 2.900760E-5 0.0 2.666667E-8 1.220418E-5 2.850889E-5 0.0 2.696970E-8 1.177271E-5 2.801908E-5 0.0 2.727273E-8 1.135560E-5 2.753727E-5 0.0 2.757576E-8 1.095369E-5 2.706404E-5 0.0 2.787879E-8 1.056502E-5 2.659835E-5 0.0 2.818182E-8 1.019074E-5 2.614097E-5 0.0 2.848485E-8 9.828633E-6 2.569071E-5 0.0 2.878788E-8 9.480128E-6 2.524853E-5 0.0 2.909091E-8 9.142834E-6 2.481310E-5 0.0 2.939394E-8 8.818388E-6 2.438555E-5 0.0 2.969697E-8 8.504252E-6 2.396441E-5 0.0 3.000000E-8 8.168483E-6 2.350605E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.954727E+0 2.101443E+0 1.715428E+0 3.030303E-10 1.954727E+0 2.101443E+0 1.715428E+0 6.060606E-10 1.954727E+0 2.101443E+0 1.715428E+0 9.090909E-10 1.954727E+0 2.101443E+0 1.715428E+0 1.212121E-9 1.954727E+0 2.101443E+0 1.715428E+0 1.515152E-9 1.954727E+0 2.101443E+0 1.715429E+0 1.818182E-9 1.978959E+0 2.101443E+0 1.804856E+0 2.121212E-9 2.575506E+0 2.121571E+0 3.067420E+0 2.424242E-9 3.140383E+0 2.584378E+0 3.541740E+0 2.727273E-9 3.261905E+0 2.896756E+0 3.594137E+0 3.030303E-9 3.286633E+0 2.973663E+0 3.596927E+0 3.333333E-9 3.292008E+0 2.978963E+0 3.597320E+0 3.636364E-9 3.295006E+0 2.985880E+0 3.598115E+0 3.939394E-9 3.296468E+0 2.991200E+0 3.598745E+0 4.242424E-9 3.297262E+0 2.994202E+0 3.599168E+0 4.545455E-9 3.297811E+0 2.995726E+0 3.599446E+0 4.848485E-9 3.298222E+0 2.996546E+0 3.599623E+0 5.151515E-9 3.298544E+0 2.997090E+0 3.599738E+0 5.454545E-9 3.298801E+0 2.997494E+0 3.599814E+0 5.757576E-9 3.299007E+0 2.997813E+0 3.599864E+0 6.060606E-9 3.299175E+0 2.998076E+0 3.599898E+0 6.363636E-9 3.299312E+0 2.998295E+0 3.599921E+0 6.666667E-9 3.299425E+0 2.998482E+0 3.599937E+0 6.969697E-9 3.299518E+0 2.998642E+0 3.599949E+0 7.272727E-9 3.299595E+0 2.998782E+0 3.599957E+0 7.575758E-9 3.299658E+0 2.998904E+0 3.599963E+0 7.878788E-9 3.299712E+0 2.999013E+0 3.599968E+0 8.181818E-9 3.299755E+0 2.999108E+0 3.599972E+0 8.484848E-9 3.299792E+0 2.999193E+0 3.599975E+0 8.787879E-9 3.299822E+0 2.999269E+0 3.599978E+0 9.090909E-9 3.299848E+0 2.999337E+0 3.599980E+0 9.393939E-9 3.299870E+0 2.999397E+0 3.599982E+0 9.696970E-9 3.299888E+0 2.999452E+0 3.599984E+0 10.000000E-9 3.299903E+0 2.999501E+0 3.599986E+0 1.030303E-8 3.299915E+0 2.999546E+0 3.599987E+0 1.060606E-8 3.299926E+0 2.999586E+0 3.599988E+0 1.090909E-8 3.299935E+0 2.999622E+0 3.599989E+0 1.121212E-8 3.299943E+0 2.999655E+0 3.599990E+0 1.151515E-8 3.299949E+0 2.999685E+0 3.599991E+0 1.181818E-8 3.299955E+0 2.999712E+0 3.599992E+0 1.212121E-8 3.299960E+0 2.999736E+0 3.599993E+0 1.242424E-8 3.299964E+0 2.999758E+0 3.599993E+0 1.272727E-8 3.299967E+0 2.999779E+0 3.599994E+0 1.303030E-8 3.299970E+0 2.999797E+0 3.599995E+0 1.333333E-8 3.299973E+0 2.999814E+0 3.599995E+0 1.363636E-8 3.299975E+0 2.999829E+0 3.599995E+0 1.393939E-8 3.299977E+0 2.999843E+0 3.599996E+0 1.424242E-8 3.299979E+0 2.999856E+0 3.599996E+0 1.454545E-8 3.299980E+0 2.999867E+0 3.599997E+0 1.484848E-8 3.299982E+0 2.999878E+0 3.599997E+0 1.515152E-8 3.299983E+0 2.999887E+0 3.599997E+0 1.545455E-8 3.299984E+0 2.999896E+0 3.599997E+0 1.575758E-8 3.299985E+0 2.999904E+0 3.599998E+0 1.606061E-8 3.299986E+0 2.999911E+0 3.599998E+0 1.636364E-8 3.299987E+0 2.999918E+0 3.599998E+0 1.666667E-8 3.299987E+0 2.999924E+0 3.599998E+0 1.696970E-8 3.299988E+0 2.999930E+0 3.599998E+0 1.727273E-8 3.299989E+0 2.999935E+0 3.599998E+0 1.757576E-8 3.299989E+0 2.999940E+0 3.599999E+0 1.787879E-8 3.299990E+0 2.999944E+0 3.599999E+0 1.818182E-8 3.299990E+0 2.999948E+0 3.599999E+0 1.848485E-8 3.299991E+0 2.999952E+0 3.599999E+0 1.878788E-8 3.299991E+0 2.999955E+0 3.599999E+0 1.909091E-8 3.299991E+0 2.999958E+0 3.599999E+0 1.939394E-8 3.299992E+0 2.999961E+0 3.599999E+0 1.969697E-8 3.299992E+0 2.999963E+0 3.599999E+0 2.000000E-8 3.299993E+0 2.999966E+0 3.599999E+0 2.030303E-8 3.299993E+0 2.999968E+0 3.599999E+0 2.060606E-8 3.299993E+0 2.999970E+0 3.599999E+0 2.090909E-8 3.299993E+0 2.999972E+0 3.599999E+0 2.121212E-8 3.299994E+0 2.999974E+0 3.599999E+0 2.151515E-8 3.299994E+0 2.999975E+0 3.600000E+0 2.181818E-8 3.299994E+0 2.999977E+0 3.600000E+0 2.212121E-8 3.299994E+0 2.999978E+0 3.600000E+0 2.242424E-8 3.299995E+0 2.999979E+0 3.600000E+0 2.272727E-8 3.299995E+0 2.999980E+0 3.600000E+0 2.303030E-8 3.299995E+0 2.999981E+0 3.600000E+0 2.333333E-8 3.299995E+0 2.999982E+0 3.600000E+0 2.363636E-8 3.299995E+0 2.999983E+0 3.600000E+0 2.393939E-8 3.299996E+0 2.999984E+0 3.600000E+0 2.424242E-8 3.299996E+0 2.999985E+0 3.600000E+0 2.454545E-8 3.299996E+0 2.999986E+0 3.600000E+0 2.484848E-8 3.299996E+0 2.999986E+0 3.600000E+0 2.515152E-8 3.299996E+0 2.999987E+0 3.600000E+0 2.545455E-8 3.299996E+0 2.999987E+0 3.600000E+0 2.575758E-8 3.299997E+0 2.999988E+0 3.600000E+0 2.606061E-8 3.299997E+0 2.999989E+0 3.600000E+0 2.636364E-8 3.299997E+0 2.999989E+0 3.600000E+0 2.666667E-8 3.299997E+0 2.999989E+0 3.600000E+0 2.696970E-8 3.299997E+0 2.999990E+0 3.600000E+0 2.727273E-8 3.299997E+0 2.999990E+0 3.600000E+0 2.757576E-8 3.299997E+0 2.999991E+0 3.600000E+0 2.787879E-8 3.299997E+0 2.999991E+0 3.600000E+0 2.818182E-8 3.299997E+0 2.999991E+0 3.600000E+0 2.848485E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.878788E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.909091E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.939394E-8 3.299998E+0 2.999992E+0 3.600000E+0 2.969697E-8 3.299998E+0 2.999993E+0 3.600000E+0 3.000000E-8 3.299998E+0 2.999993E+0 3.600000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 -1.058399E-6 1.818182E-9 -4.499921E-4 -4.825709E-7 -3.000060E-3 2.121212E-9 -1.858889E-2 1.140449E-3 -2.445039E-2 2.424242E-9 -1.467692E-2 -2.023612E-2 3.642919E-1 2.727273E-9 3.075632E-2 -1.300327E-2 1.357137E+0 3.030303E-9 2.210634E-1 -5.613039E-3 2.151186E+0 3.333333E-9 5.056837E-1 -1.892240E-3 2.386443E+0 3.636364E-9 8.319496E-1 1.830008E-2 2.485583E+0 3.939394E-9 1.147158E+0 7.264590E-2 2.532383E+0 4.242424E-9 1.416255E+0 1.599439E-1 2.556282E+0 4.545455E-9 1.618109E+0 2.660509E-1 2.570282E+0 4.848485E-9 1.753459E+0 3.810020E-1 2.578696E+0 5.151515E-9 1.845349E+0 4.972702E-1 2.583958E+0 5.454545E-9 1.908308E+0 6.106805E-1 2.587269E+0 5.757576E-9 1.952963E+0 7.184383E-1 2.589387E+0 6.060606E-9 1.985949E+0 8.192999E-1 2.590759E+0 6.363636E-9 2.010860E+0 9.121917E-1 2.591646E+0 6.666667E-9 2.030272E+0 9.972706E-1 2.592231E+0 6.969697E-9 2.045468E+0 1.074047E+0 2.592610E+0 7.272727E-9 2.057711E+0 1.143298E+0 2.592864E+0 7.575758E-9 2.067460E+0 1.202824E+0 2.593029E+0 7.878788E-9 2.075457E+0 1.253802E+0 2.593141E+0 8.181818E-9 2.081908E+0 1.297139E+0 2.593215E+0 8.484848E-9 2.087275E+0 1.335102E+0 2.593266E+0 8.787879E-9 2.091636E+0 1.367922E+0 2.593300E+0 9.090909E-9 2.095301E+0 1.396974E+0 2.593325E+0 9.393939E-9 2.098293E+0 1.422145E+0 2.593342E+0 9.696970E-9 2.100826E+0 1.444501E+0 2.593354E+0 10.000000E-9 2.102900E+0 1.463886E+0 2.593364E+0 1.030303E-8 2.104664E+0 1.481181E+0 2.593371E+0 1.060606E-8 2.106113E+0 1.496266E+0 2.593376E+0 1.090909E-8 2.107348E+0 1.509792E+0 2.593381E+0 1.121212E-8 2.108368E+0 1.521692E+0 2.593384E+0 1.151515E-8 2.109236E+0 1.532408E+0 2.593387E+0 1.181818E-8 2.109955E+0 1.541911E+0 2.593390E+0 1.212121E-8 2.110568E+0 1.550499E+0 2.593392E+0 1.242424E-8 2.111077E+0 1.558166E+0 2.593394E+0 1.272727E-8 2.111510E+0 1.565114E+0 2.593396E+0 1.303030E-8 2.111872E+0 1.571352E+0 2.593397E+0 1.333333E-8 2.112178E+0 1.577017E+0 2.593399E+0 1.363636E-8 2.112435E+0 1.582128E+0 2.593400E+0 1.393939E-8 2.112653E+0 1.586776E+0 2.593401E+0 1.424242E-8 2.112836E+0 1.590987E+0 2.593402E+0 1.454545E-8 2.112990E+0 1.594821E+0 2.593403E+0 1.484848E-8 2.113120E+0 1.598306E+0 2.593404E+0 1.515152E-8 2.113231E+0 1.601482E+0 2.593405E+0 1.545455E-8 2.113324E+0 1.604377E+0 2.593405E+0 1.575758E-8 2.113402E+0 1.607017E+0 2.593406E+0 1.606061E-8 2.113469E+0 1.609431E+0 2.593407E+0 1.636364E-8 2.113525E+0 1.611632E+0 2.593407E+0 1.666667E-8 2.113572E+0 1.613650E+0 2.593408E+0 1.696970E-8 2.113612E+0 1.615489E+0 2.593408E+0 1.727273E-8 2.113647E+0 1.617179E+0 2.593408E+0 1.757576E-8 2.113676E+0 1.618720E+0 2.593409E+0 1.787879E-8 2.113700E+0 1.620138E+0 2.593409E+0 1.818182E-8 2.113721E+0 1.621431E+0 2.593409E+0 1.848485E-8 2.113739E+0 1.622623E+0 2.593410E+0 1.878788E-8 2.113754E+0 1.623709E+0 2.593410E+0 1.909091E-8 2.113767E+0 1.624712E+0 2.593410E+0 1.939394E-8 2.113778E+0 1.625626E+0 2.593410E+0 1.969697E-8 2.113787E+0 1.626471E+0 2.593410E+0 2.000000E-8 2.113795E+0 1.627240E+0 2.593411E+0 2.030303E-8 2.113802E+0 1.627953E+0 2.593411E+0 2.060606E-8 2.113808E+0 1.628602E+0 2.593411E+0 2.090909E-8 2.113813E+0 1.629203E+0 2.593411E+0 2.121212E-8 2.113818E+0 1.629751E+0 2.593411E+0 2.151515E-8 2.113822E+0 1.630258E+0 2.593411E+0 2.181818E-8 2.113825E+0 1.630721E+0 2.593411E+0 2.212121E-8 2.113828E+0 1.631149E+0 2.593411E+0 2.242424E-8 2.113830E+0 1.631541E+0 2.593412E+0 2.272727E-8 2.113833E+0 1.631902E+0 2.593412E+0 2.303030E-8 2.113835E+0 1.632234E+0 2.593412E+0 2.333333E-8 2.113836E+0 1.632539E+0 2.593412E+0 2.363636E-8 2.113838E+0 1.632820E+0 2.593412E+0 2.393939E-8 2.113839E+0 1.633078E+0 2.593412E+0 2.424242E-8 2.113841E+0 1.633315E+0 2.593412E+0 2.454545E-8 2.113842E+0 1.633534E+0 2.593412E+0 2.484848E-8 2.113843E+0 1.633735E+0 2.593412E+0 2.515152E-8 2.113844E+0 1.633920E+0 2.593412E+0 2.545455E-8 2.113845E+0 1.634090E+0 2.593412E+0 2.575758E-8 2.113845E+0 1.634246E+0 2.593412E+0 2.606061E-8 2.113846E+0 1.634391E+0 2.593412E+0 2.636364E-8 2.113847E+0 1.634523E+0 2.593412E+0 2.666667E-8 2.113847E+0 1.634645E+0 2.593412E+0 2.696970E-8 2.113848E+0 1.634757E+0 2.593412E+0 2.727273E-8 2.113848E+0 1.634861E+0 2.593412E+0 2.757576E-8 2.113849E+0 1.634956E+0 2.593412E+0 2.787879E-8 2.113849E+0 1.635044E+0 2.593412E+0 2.818182E-8 2.113850E+0 1.635124E+0 2.593412E+0 2.848485E-8 2.113850E+0 1.635199E+0 2.593412E+0 2.878788E-8 2.113851E+0 1.635267E+0 2.593412E+0 2.909091E-8 2.113851E+0 1.635330E+0 2.593412E+0 2.939394E-8 2.113851E+0 1.635388E+0 2.593412E+0 2.969697E-8 2.113852E+0 1.635442E+0 2.593412E+0 3.000000E-8 2.113852E+0 1.635496E+0 2.593412E+0 | [Ramp] dV/dt_r 1.285E+0/1.457E-9 9.936E-1/3.571E-9 1.578E+0/5.183E-10 dV/dt_f 8.299E-1/1.540E-9 5.497E-1/2.921E-9 1.211E+0/7.492E-10 | |[End data_o | |====================================================================== [End]