|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP04 | TinyLogic(tm) ULP Inverter | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp04p5x_165.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input | VIL=.35Vcc, VIH=.65Vcc Vinh=1.17 Vinl=.63 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.611344E-2 -6.477708E-2 -1.071544E-1 -1.700000E+0 -5.201449E-2 -5.962799E-2 -9.994848E-2 -1.600000E+0 -4.801378E-2 -5.451593E-2 -9.289068E-2 -1.500000E+0 -4.405924E-2 -4.942572E-2 -8.601926E-2 -1.400000E+0 -4.014915E-2 -4.434829E-2 -7.922776E-2 -1.300000E+0 -3.621415E-2 -3.927862E-2 -7.243063E-2 -1.200000E+0 -3.225418E-2 -3.421525E-2 -6.565202E-2 -1.100000E+0 -2.823918E-2 -2.916102E-2 -5.868330E-2 -1.000000E+0 -2.412728E-2 -2.412523E-2 -5.144825E-2 -9.000000E-1 -1.985003E-2 -1.912820E-2 -4.360511E-2 -8.000000E-1 -1.527881E-2 -1.421079E-2 -3.421704E-2 -7.000000E-1 -1.017966E-2 -9.455286E-3 -2.252757E-2 -6.000000E-1 -4.649266E-3 -5.030378E-3 -1.107835E-2 -5.000000E-1 -9.356847E-4 -1.203681E-3 -2.803667E-3 -4.000000E-1 -7.666551E-5 -7.388195E-5 -1.810110E-4 -3.000000E-1 -3.839507E-6 -4.516891E-6 -4.160274E-6 -2.000000E-1 -1.330777E-7 -2.477788E-7 -5.415017E-8 -1.000000E-1 -3.516459E-9 -1.160333E-8 -5.059875E-10 2.220446E-16 -4.930962E-11 -2.395451E-10 -2.575276E-12 1.000000E-1 2.559719E-11 2.261956E-10 1.050243E-12 2.000000E-1 2.873629E-11 2.502984E-10 1.153522E-12 3.000000E-1 3.000178E-11 2.565853E-10 1.207145E-12 4.000000E-1 3.113243E-11 2.617254E-10 1.256772E-12 5.000000E-1 3.224976E-11 2.667130E-10 1.306733E-12 6.000000E-1 3.337952E-11 2.717131E-10 1.358580E-12 7.000000E-1 3.453049E-11 2.767755E-10 1.411315E-12 8.000000E-1 3.570677E-11 2.819196E-10 1.466383E-12 9.000000E-1 3.691003E-11 2.871572E-10 1.524114E-12 1.000000E+0 3.814304E-11 2.924943E-10 1.584510E-12 1.100000E+0 3.940603E-11 2.979377E-10 1.647127E-12 1.200000E+0 4.070144E-11 3.034888E-10 1.712186E-12 1.300000E+0 4.202905E-11 3.091496E-10 1.779910E-12 1.400000E+0 4.338951E-11 3.149276E-10 1.850298E-12 1.500000E+0 4.478640E-11 3.208231E-10 1.922240E-12 1.600000E+0 4.621725E-11 3.268408E-10 2.001510E-12 1.700000E+0 4.768674E-11 3.329936E-10 2.081446E-12 1.800000E+0 4.920153E-11 3.392899E-10 2.162270E-12 | [POWER Clamp] 0.0 4.920153E-11 3.298997E-10 2.294609E-12 -10.000000E-2 5.076117E-11 3.361240E-10 2.386091E-12 -2.000000E-1 5.237455E-11 3.424976E-10 2.485567E-12 -3.000000E-1 5.405321E-11 3.490448E-10 2.590372E-12 -4.000000E-1 5.580336E-11 3.557887E-10 2.702727E-12 -5.000000E-1 5.764411E-11 3.627778E-10 2.824852E-12 -6.000000E-1 5.959411E-11 3.700493E-10 2.956746E-12 -7.000000E-1 6.167244E-11 3.776730E-10 3.101519E-12 -8.000000E-1 6.390666E-11 3.857226E-10 3.261391E-12 -9.000000E-1 6.632739E-11 3.942851E-10 3.439471E-12 -10.000000E-1 6.897105E-11 4.034701E-10 3.637091E-12 -1.100000E+0 7.187895E-11 4.134062E-10 3.861356E-12 -1.200000E+0 7.509371E-11 4.242255E-10 4.112266E-12 -1.300000E+0 7.866419E-11 4.360876E-10 4.398260E-12 -1.400000E+0 8.264411E-11 4.491758E-10 4.718892E-12 -1.500000E+0 8.709833E-11 4.636771E-10 5.082157E-12 -1.600000E+0 9.209522E-11 4.798046E-10 5.495160E-12 -1.700000E+0 9.768986E-11 4.977894E-10 5.955236E-12 -1.800000E+0 1.039737E-10 5.178746E-10 6.483702E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=0.9 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.663467E-2 1.353199E-2 1.311279E-1 -1.700000E+0 8.918430E-2 1.253805E-2 1.214643E-1 -1.600000E+0 8.179899E-2 1.663349E-2 1.117969E-1 -1.500000E+0 7.448911E-2 2.651055E-2 1.021578E-1 -1.400000E+0 6.728555E-2 3.393472E-2 9.258414E-2 -1.300000E+0 6.022163E-2 3.588241E-2 8.312884E-2 -1.200000E+0 5.333998E-2 3.428347E-2 7.385039E-2 -1.100000E+0 4.668955E-2 3.128366E-2 6.480993E-2 -10.000000E-1 4.027645E-2 2.791512E-2 5.613870E-2 -9.000000E-1 3.433578E-2 2.450907E-2 4.800038E-2 -8.000000E-1 2.887946E-2 2.115263E-2 4.050383E-2 -7.000000E-1 2.405852E-2 1.786826E-2 3.394491E-2 -6.000000E-1 1.995157E-2 1.466454E-2 2.843952E-2 -5.000000E-1 1.629573E-2 1.161546E-2 2.349399E-2 -4.000000E-1 1.281079E-2 8.890665E-3 1.865568E-2 -3.000000E-1 9.417986E-3 6.444650E-3 1.385400E-2 -2.000000E-1 6.128567E-3 4.140376E-3 9.114342E-3 -10.000000E-2 2.975481E-3 1.982012E-3 4.478860E-3 0.0 8.676881E-11 5.042509E-10 1.628031E-11 1.000000E-1 -2.741245E-3 -1.783963E-3 -4.208401E-3 2.000000E-1 -5.222338E-3 -3.371832E-3 -8.070799E-3 3.000000E-1 -7.441487E-3 -4.762878E-3 -1.158300E-2 4.000000E-1 -9.396973E-3 -5.956473E-3 -1.474083E-2 5.000000E-1 -1.108725E-2 -6.952258E-3 -1.754020E-2 6.000000E-1 -1.251125E-2 -7.750663E-3 -1.997724E-2 7.000000E-1 -1.366929E-2 -8.354869E-3 -2.204876E-2 8.000000E-1 -1.456657E-2 -8.778340E-3 -2.375372E-2 9.000000E-1 -1.522501E-2 -9.062198E-3 -2.509891E-2 1.000000E+0 -1.570202E-2 -9.269004E-3 -2.611634E-2 1.100000E+0 -1.607063E-2 -9.439642E-3 -2.687988E-2 1.200000E+0 -1.637700E-2 -9.589955E-3 -2.747502E-2 1.300000E+0 -1.664315E-2 -9.726357E-3 -2.796255E-2 1.400000E+0 -1.688078E-2 -9.852255E-3 -2.837901E-2 1.500000E+0 -1.709711E-2 -9.969838E-3 -2.874646E-2 1.600000E+0 -1.729699E-2 -1.008067E-2 -2.907880E-2 1.700000E+0 -1.748391E-2 -1.018593E-2 -2.938522E-2 1.800000E+0 -1.766040E-2 -1.028655E-2 -2.967198E-2 1.900000E+0 -1.782841E-2 -1.038402E-2 -2.994352E-2 2.000000E+0 -1.798950E-2 -1.049271E-2 -3.020308E-2 2.100000E+0 -1.814702E-2 -1.087149E-2 -3.045306E-2 2.200000E+0 -1.834520E-2 -1.413787E-2 -3.069556E-2 2.300000E+0 -1.910643E-2 -1.927344E-2 -3.094956E-2 2.400000E+0 -2.222104E-2 -2.547290E-2 -3.173194E-2 2.500000E+0 -2.751593E-2 -3.239900E-2 -3.615017E-2 2.600000E+0 -3.343421E-2 -3.978309E-2 -4.489175E-2 2.700000E+0 -3.962653E-2 -4.749487E-2 -5.565410E-2 2.800000E+0 -4.606367E-2 -5.546406E-2 -6.642371E-2 2.900000E+0 -5.271384E-2 -6.364153E-2 -7.656766E-2 3.000000E+0 -5.953538E-2 -7.198754E-2 -8.647938E-2 3.100000E+0 -6.648671E-2 -8.046848E-2 -9.635813E-2 3.200000E+0 -7.353069E-2 -8.905596E-2 -1.061818E-1 3.300000E+0 -8.062453E-2 -9.772655E-2 -1.160017E-1 3.400000E+0 -8.776321E-2 -1.064622E-1 -1.257490E-1 3.500000E+0 -9.491516E-2 -1.152513E-1 -1.354482E-1 3.600000E+0 -1.020736E-1 -1.240894E-1 -1.450636E-1 | [Pulldown] -1.800000E+0 -1.004512E-1 -1.129514E-1 -1.491718E-1 -1.700000E+0 -9.329765E-2 -1.041052E-1 -1.398212E-1 -1.600000E+0 -8.607669E-2 -9.526324E-2 -1.302908E-1 -1.500000E+0 -7.878392E-2 -8.643562E-2 -1.205763E-1 -1.400000E+0 -7.144608E-2 -7.764105E-2 -1.106650E-1 -1.300000E+0 -6.406888E-2 -6.890467E-2 -1.005564E-1 -1.200000E+0 -5.669660E-2 -6.025635E-2 -9.031432E-2 -1.100000E+0 -4.936493E-2 -5.173030E-2 -7.990328E-2 -1.000000E+0 -4.210992E-2 -4.336669E-2 -6.935376E-2 -9.000000E-1 -3.496364E-2 -3.521730E-2 -5.858627E-2 -8.000000E-1 -2.794378E-2 -2.736443E-2 -4.725745E-2 -7.000000E-1 -2.105627E-2 -1.997245E-2 -3.516526E-2 -6.000000E-1 -1.459830E-2 -1.333550E-2 -2.382865E-2 -5.000000E-1 -1.004292E-2 -7.667781E-3 -1.526108E-2 -4.000000E-1 -7.619719E-3 -5.163348E-3 -1.098630E-2 -3.000000E-1 -5.696542E-3 -3.787719E-3 -8.269268E-3 -2.000000E-1 -3.799605E-3 -2.488409E-3 -5.581553E-3 -1.000000E-1 -1.897624E-3 -1.221860E-3 -2.825595E-3 2.220446E-16 -3.310411E-11 -3.563567E-10 -7.654014E-13 1.000000E-1 1.788796E-3 1.119732E-3 2.727094E-3 2.000000E-1 3.376245E-3 2.094231E-3 5.189620E-3 3.000000E-1 4.766292E-3 2.927033E-3 7.389623E-3 4.000000E-1 5.962999E-3 3.621697E-3 9.329450E-3 5.000000E-1 6.970337E-3 4.181802E-3 1.101113E-2 6.000000E-1 7.791608E-3 4.611001E-3 1.243456E-2 7.000000E-1 8.427717E-3 4.913726E-3 1.359202E-2 8.000000E-1 8.875153E-3 5.101128E-3 1.445596E-2 9.000000E-1 9.144077E-3 5.205093E-3 1.499750E-2 1.000000E+0 9.291461E-3 5.265182E-3 1.528593E-2 1.100000E+0 9.378382E-3 5.304566E-3 1.544423E-2 1.200000E+0 9.436597E-3 5.333447E-3 1.554367E-2 1.300000E+0 9.479952E-3 5.356433E-3 1.561440E-2 1.400000E+0 9.514831E-3 5.375817E-3 1.566958E-2 1.500000E+0 9.544474E-3 5.392850E-3 1.571550E-2 1.600000E+0 9.570676E-3 5.408269E-3 1.575553E-2 1.700000E+0 9.594502E-3 5.422533E-3 1.579158E-2 1.800000E+0 9.616620E-3 5.435958E-3 1.582484E-2 1.900000E+0 9.637474E-3 5.449052E-3 1.585605E-2 2.000000E+0 9.657373E-3 5.468216E-3 1.588573E-2 2.100000E+0 9.676656E-3 5.583266E-3 1.591425E-2 2.200000E+0 9.697495E-3 6.003936E-3 1.594189E-2 2.300000E+0 9.744554E-3 6.624864E-3 1.596903E-2 2.400000E+0 9.963569E-3 7.294923E-3 1.599944E-2 2.500000E+0 1.079197E-2 8.001437E-3 1.608133E-2 2.600000E+0 1.263243E-2 8.748973E-3 1.657757E-2 2.700000E+0 1.539160E-2 9.543329E-3 1.838447E-2 2.800000E+0 1.886588E-2 1.039195E-2 2.178082E-2 2.900000E+0 2.306611E-2 1.130367E-2 2.639045E-2 3.000000E+0 2.765442E-2 1.228888E-2 3.195572E-2 3.100000E+0 3.263885E-2 1.335826E-2 3.829562E-2 3.200000E+0 3.796064E-2 1.451865E-2 4.523110E-2 3.300000E+0 4.356857E-2 1.577096E-2 5.260259E-2 3.400000E+0 4.942477E-2 1.711161E-2 6.035479E-2 3.500000E+0 5.549358E-2 1.853427E-2 6.843241E-2 3.600000E+0 6.177327E-2 2.003033E-2 7.678173E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 9.090909E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.515152E-9 1.800000E+0 1.650000E+0 1.950003E+0 1.818182E-9 1.800007E+0 1.650000E+0 1.949555E+0 2.121212E-9 1.799763E+0 1.650005E+0 1.950284E+0 2.424242E-9 1.798835E+0 1.650053E+0 1.966415E+0 2.727273E-9 1.800015E+0 1.649727E+0 1.930925E+0 3.030303E-9 1.806501E+0 1.649135E+0 1.758214E+0 3.333333E-9 1.815653E+0 1.649170E+0 1.580452E+0 3.636364E-9 1.816088E+0 1.649624E+0 1.432967E+0 3.939394E-9 1.793780E+0 1.650895E+0 1.327645E+0 4.242424E-9 1.741778E+0 1.654117E+0 1.263089E+0 4.545455E-9 1.677273E+0 1.658634E+0 1.225434E+0 4.848485E-9 1.613689E+0 1.661930E+0 1.204294E+0 5.151515E-9 1.557471E+0 1.661541E+0 1.191997E+0 5.454545E-9 1.510128E+0 1.658455E+0 1.184805E+0 5.757576E-9 1.471344E+0 1.654716E+0 1.180524E+0 6.060606E-9 1.440006E+0 1.648208E+0 1.177949E+0 6.363636E-9 1.415176E+0 1.636284E+0 1.176407E+0 6.666667E-9 1.395450E+0 1.619992E+0 1.175465E+0 6.969697E-9 1.380079E+0 1.601439E+0 1.174901E+0 7.272727E-9 1.367934E+0 1.582318E+0 1.174551E+0 7.575758E-9 1.358561E+0 1.563548E+0 1.174341E+0 7.878788E-9 1.351160E+0 1.545536E+0 1.174209E+0 8.181818E-9 1.345486E+0 1.528681E+0 1.174129E+0 8.484848E-9 1.341000E+0 1.512974E+0 1.174076E+0 8.787879E-9 1.337577E+0 1.498662E+0 1.174043E+0 9.090909E-9 1.334864E+0 1.485540E+0 1.174021E+0 9.393939E-9 1.332804E+0 1.473788E+0 1.174006E+0 9.696970E-9 1.331165E+0 1.463115E+0 1.173995E+0 10.000000E-9 1.329926E+0 1.453666E+0 1.173987E+0 1.030303E-8 1.328938E+0 1.445139E+0 1.173981E+0 1.060606E-8 1.328191E+0 1.437648E+0 1.173976E+0 1.090909E-8 1.327597E+0 1.430923E+0 1.173972E+0 1.121212E-8 1.327146E+0 1.425027E+0 1.173968E+0 1.151515E-8 1.326788E+0 1.419759E+0 1.173965E+0 1.181818E-8 1.326516E+0 1.415148E+0 1.173962E+0 1.212121E-8 1.326300E+0 1.411044E+0 1.173960E+0 1.242424E-8 1.326135E+0 1.407456E+0 1.173958E+0 1.272727E-8 1.326005E+0 1.404272E+0 1.173956E+0 1.303030E-8 1.325906E+0 1.401488E+0 1.173954E+0 1.333333E-8 1.325827E+0 1.399025E+0 1.173952E+0 1.363636E-8 1.325766E+0 1.396870E+0 1.173950E+0 1.393939E-8 1.325719E+0 1.394969E+0 1.173949E+0 1.424242E-8 1.325682E+0 1.393304E+0 1.173948E+0 1.454545E-8 1.325653E+0 1.391839E+0 1.173947E+0 1.484848E-8 1.325630E+0 1.390555E+0 1.173946E+0 1.515152E-8 1.325612E+0 1.389427E+0 1.173945E+0 1.545455E-8 1.325598E+0 1.388437E+0 1.173944E+0 1.575758E-8 1.325587E+0 1.387569E+0 1.173943E+0 1.606061E-8 1.325578E+0 1.386807E+0 1.173942E+0 1.636364E-8 1.325571E+0 1.386140E+0 1.173942E+0 1.666667E-8 1.325566E+0 1.385553E+0 1.173941E+0 1.696970E-8 1.325561E+0 1.385041E+0 1.173940E+0 1.727273E-8 1.325557E+0 1.384589E+0 1.173940E+0 1.757576E-8 1.325554E+0 1.384196E+0 1.173939E+0 1.787879E-8 1.325552E+0 1.383848E+0 1.173939E+0 1.818182E-8 1.325550E+0 1.383546E+0 1.173939E+0 1.848485E-8 1.325548E+0 1.383279E+0 1.173938E+0 1.878788E-8 1.325546E+0 1.383047E+0 1.173938E+0 1.909091E-8 1.325545E+0 1.382841E+0 1.173938E+0 1.939394E-8 1.325544E+0 1.382663E+0 1.173937E+0 1.969697E-8 1.325543E+0 1.382505E+0 1.173937E+0 2.000000E-8 1.325542E+0 1.382368E+0 1.173937E+0 2.030303E-8 1.325541E+0 1.382247E+0 1.173937E+0 2.060606E-8 1.325540E+0 1.382142E+0 1.173937E+0 2.090909E-8 1.325540E+0 1.382049E+0 1.173936E+0 2.121212E-8 1.325539E+0 1.381968E+0 1.173936E+0 2.151515E-8 1.325539E+0 1.381896E+0 1.173936E+0 2.181818E-8 1.325538E+0 1.381834E+0 1.173936E+0 2.212121E-8 1.325537E+0 1.381779E+0 1.173936E+0 2.242424E-8 1.325537E+0 1.381731E+0 1.173936E+0 2.272727E-8 1.325537E+0 1.381689E+0 1.173936E+0 2.303030E-8 1.325536E+0 1.381652E+0 1.173936E+0 2.333333E-8 1.325536E+0 1.381620E+0 1.173936E+0 2.363636E-8 1.325535E+0 1.381592E+0 1.173935E+0 2.393939E-8 1.325535E+0 1.381567E+0 1.173935E+0 2.424242E-8 1.325534E+0 1.381545E+0 1.173935E+0 2.454545E-8 1.325534E+0 1.381526E+0 1.173935E+0 2.484848E-8 1.325534E+0 1.381509E+0 1.173935E+0 2.515152E-8 1.325533E+0 1.381494E+0 1.173935E+0 2.545455E-8 1.325533E+0 1.381481E+0 1.173935E+0 2.575758E-8 1.325533E+0 1.381470E+0 1.173935E+0 2.606061E-8 1.325533E+0 1.381460E+0 1.173935E+0 2.636364E-8 1.325532E+0 1.381451E+0 1.173935E+0 2.666667E-8 1.325532E+0 1.381443E+0 1.173935E+0 2.696970E-8 1.325532E+0 1.381436E+0 1.173935E+0 2.727273E-8 1.325532E+0 1.381431E+0 1.173935E+0 2.757576E-8 1.325531E+0 1.381425E+0 1.173935E+0 2.787879E-8 1.325531E+0 1.381421E+0 1.173935E+0 2.818182E-8 1.325531E+0 1.381417E+0 1.173935E+0 2.848485E-8 1.325531E+0 1.381413E+0 1.173935E+0 2.878788E-8 1.325530E+0 1.381410E+0 1.173935E+0 2.909091E-8 1.325530E+0 1.381407E+0 1.173935E+0 2.939394E-8 1.325530E+0 1.381405E+0 1.173935E+0 2.969697E-8 1.325530E+0 1.381402E+0 1.173935E+0 3.000000E-8 1.325530E+0 1.381400E+0 1.173935E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.534873E+0 1.342782E+0 1.733581E+0 3.030303E-10 1.534873E+0 1.342782E+0 1.733581E+0 6.060606E-10 1.534873E+0 1.342782E+0 1.733581E+0 9.090909E-10 1.534873E+0 1.342782E+0 1.733581E+0 1.212121E-9 1.534873E+0 1.342782E+0 1.733581E+0 1.515152E-9 1.534873E+0 1.342782E+0 1.733580E+0 1.818182E-9 1.534872E+0 1.342783E+0 1.733651E+0 2.121212E-9 1.534851E+0 1.342784E+0 1.715335E+0 2.424242E-9 1.535265E+0 1.342757E+0 1.506765E+0 2.727273E-9 1.524846E+0 1.342687E+0 1.314591E+0 3.030303E-9 1.428363E+0 1.343345E+0 1.113277E+0 3.333333E-9 1.276214E+0 1.344752E+0 9.398826E-1 3.636364E-9 1.224409E+0 1.343220E+0 8.083081E-1 3.939394E-9 1.195100E+0 1.324404E+0 7.286421E-1 4.242424E-9 1.143712E+0 1.259533E+0 6.904594E-1 4.545455E-9 1.080073E+0 1.164099E+0 6.717274E-1 4.848485E-9 1.017465E+0 1.118254E+0 6.621484E-1 5.151515E-9 9.625146E-1 1.110333E+0 6.566580E-1 5.454545E-9 9.173321E-1 1.108528E+0 6.534366E-1 5.757576E-9 8.822690E-1 1.105007E+0 6.515129E-1 6.060606E-9 8.551926E-1 1.098582E+0 6.503529E-1 6.363636E-9 8.344877E-1 1.086941E+0 6.496568E-1 6.666667E-9 8.185065E-1 1.070985E+0 6.492298E-1 6.969697E-9 8.063646E-1 1.052739E+0 6.489727E-1 7.272727E-9 7.969478E-1 1.033911E+0 6.488120E-1 7.575758E-9 7.897716E-1 1.015439E+0 6.487144E-1 7.878788E-9 7.841345E-1 9.977406E-1 6.486516E-1 8.181818E-9 7.798063E-1 9.812181E-1 6.486125E-1 8.484848E-9 7.763622E-1 9.658618E-1 6.485862E-1 8.787879E-9 7.737024E-1 9.519199E-1 6.485690E-1 9.090909E-9 7.715643E-1 9.391844E-1 6.485567E-1 9.393939E-9 7.699080E-1 9.278484E-1 6.485479E-1 9.696970E-9 7.685662E-1 9.176984E-1 6.485411E-1 10.000000E-9 7.675258E-1 9.088928E-1 6.485358E-1 1.030303E-8 7.666789E-1 9.010440E-1 6.485313E-1 1.060606E-8 7.660204E-1 8.942214E-1 6.485276E-1 1.090909E-8 7.654839E-1 8.881349E-1 6.485244E-1 1.121212E-8 7.650648E-1 8.828295E-1 6.485216E-1 1.151515E-8 7.647239E-1 8.781013E-1 6.485190E-1 1.181818E-8 7.644563E-1 8.739708E-1 6.485168E-1 1.212121E-8 7.642390E-1 8.702939E-1 6.485147E-1 1.242424E-8 7.640678E-1 8.670750E-1 6.485128E-1 1.272727E-8 7.639290E-1 8.642127E-1 6.485111E-1 1.303030E-8 7.638192E-1 8.617014E-1 6.485096E-1 1.333333E-8 7.637303E-1 8.594708E-1 6.485082E-1 1.363636E-8 7.636596E-1 8.575095E-1 6.485069E-1 1.393939E-8 7.636024E-1 8.557693E-1 6.485057E-1 1.424242E-8 7.635568E-1 8.542358E-1 6.485046E-1 1.454545E-8 7.635199E-1 8.528767E-1 6.485036E-1 1.484848E-8 7.634903E-1 8.516764E-1 6.485027E-1 1.515152E-8 7.634663E-1 8.506139E-1 6.485019E-1 1.545455E-8 7.634470E-1 8.496736E-1 6.485011E-1 1.575758E-8 7.634313E-1 8.488422E-1 6.485004E-1 1.606061E-8 7.634185E-1 8.481050E-1 6.484998E-1 1.636364E-8 7.634081E-1 8.474539E-1 6.484992E-1 1.666667E-8 7.633996E-1 8.468755E-1 6.484987E-1 1.696970E-8 7.633926E-1 8.463653E-1 6.484982E-1 1.727273E-8 7.633868E-1 8.459112E-1 6.484978E-1 1.757576E-8 7.633820E-1 8.455112E-1 6.484974E-1 1.787879E-8 7.633780E-1 8.451545E-1 6.484970E-1 1.818182E-8 7.633746E-1 8.448407E-1 6.484967E-1 1.848485E-8 7.633717E-1 8.445604E-1 6.484964E-1 1.878788E-8 7.633693E-1 8.443142E-1 6.484961E-1 1.909091E-8 7.633672E-1 8.440938E-1 6.484958E-1 1.939394E-8 7.633654E-1 8.439005E-1 6.484956E-1 1.969697E-8 7.633638E-1 8.437272E-1 6.484954E-1 2.000000E-8 7.633623E-1 8.435754E-1 6.484952E-1 2.030303E-8 7.633611E-1 8.434392E-1 6.484950E-1 2.060606E-8 7.633599E-1 8.433199E-1 6.484949E-1 2.090909E-8 7.633589E-1 8.432128E-1 6.484947E-1 2.121212E-8 7.633580E-1 8.431189E-1 6.484946E-1 2.151515E-8 7.633571E-1 8.430348E-1 6.484945E-1 2.181818E-8 7.633563E-1 8.429608E-1 6.484943E-1 2.212121E-8 7.633555E-1 8.428947E-1 6.484942E-1 2.242424E-8 7.633548E-1 8.428364E-1 6.484942E-1 2.272727E-8 7.633542E-1 8.427844E-1 6.484941E-1 2.303030E-8 7.633536E-1 8.427385E-1 6.484940E-1 2.333333E-8 7.633530E-1 8.426976E-1 6.484939E-1 2.363636E-8 7.633524E-1 8.426614E-1 6.484938E-1 2.393939E-8 7.633519E-1 8.426292E-1 6.484938E-1 2.424242E-8 7.633514E-1 8.426006E-1 6.484937E-1 2.454545E-8 7.633509E-1 8.425752E-1 6.484937E-1 2.484848E-8 7.633504E-1 8.425527E-1 6.484936E-1 2.515152E-8 7.633500E-1 8.425327E-1 6.484936E-1 2.545455E-8 7.633496E-1 8.425149E-1 6.484936E-1 2.575758E-8 7.633492E-1 8.424992E-1 6.484935E-1 2.606061E-8 7.633488E-1 8.424851E-1 6.484935E-1 2.636364E-8 7.633484E-1 8.424726E-1 6.484935E-1 2.666667E-8 7.633481E-1 8.424615E-1 6.484934E-1 2.696970E-8 7.633477E-1 8.424517E-1 6.484934E-1 2.727273E-8 7.633474E-1 8.424429E-1 6.484934E-1 2.757576E-8 7.633471E-1 8.424351E-1 6.484934E-1 2.787879E-8 7.633468E-1 8.424281E-1 6.484933E-1 2.818182E-8 7.633465E-1 8.424219E-1 6.484933E-1 2.848485E-8 7.633462E-1 8.424163E-1 6.484933E-1 2.878788E-8 7.633459E-1 8.424114E-1 6.484933E-1 2.909091E-8 7.633457E-1 8.424070E-1 6.484933E-1 2.939394E-8 7.633454E-1 8.424031E-1 6.484933E-1 2.969697E-8 7.633452E-1 8.423995E-1 6.484933E-1 3.000000E-8 7.633449E-1 8.423960E-1 6.484933E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 7.876145E-1 4.775092E-1 1.171166E+0 3.030303E-10 7.876145E-1 4.775090E-1 1.171166E+0 6.060606E-10 7.876146E-1 4.775092E-1 1.171166E+0 9.090909E-10 7.876146E-1 4.775092E-1 1.171166E+0 1.212121E-9 7.876149E-1 4.775093E-1 1.171166E+0 1.515152E-9 7.876164E-1 4.775101E-1 1.171152E+0 1.818182E-9 7.875794E-1 4.775129E-1 1.173423E+0 2.121212E-9 7.884750E-1 4.774994E-1 1.073480E+0 2.424242E-9 7.947986E-1 4.772204E-1 4.612282E-1 2.727273E-9 7.389327E-1 4.779667E-1 1.014347E-1 3.030303E-9 4.139342E-1 4.828952E-1 6.865433E-3 3.333333E-9 1.307713E-1 4.894000E-1 3.176841E-3 3.636364E-9 3.795148E-2 4.816148E-1 1.306115E-3 3.939394E-9 1.175255E-2 4.041614E-1 6.580581E-4 4.242424E-9 4.138309E-3 2.325287E-1 4.389450E-4 4.545455E-9 1.733583E-3 8.023055E-2 3.129157E-4 4.848485E-9 1.067168E-3 2.272274E-2 2.293675E-4 5.151515E-9 8.095911E-4 1.024578E-2 1.738781E-4 5.454545E-9 6.512169E-4 7.551370E-3 1.376554E-4 5.757576E-9 5.274515E-4 5.149996E-3 1.134831E-4 6.060606E-9 4.281982E-4 3.229324E-3 9.663991E-5 6.363636E-9 3.497134E-4 2.051989E-3 8.439130E-5 6.666667E-9 2.872336E-4 1.399271E-3 7.492794E-5 6.969697E-9 2.381458E-4 1.049223E-3 6.736193E-5 7.272727E-9 1.988422E-4 8.380092E-4 6.099387E-5 7.575758E-9 1.678711E-4 6.995754E-4 5.554369E-5 7.878788E-9 1.428222E-4 5.968884E-4 5.071241E-5 8.181818E-9 1.229789E-4 5.180577E-4 4.642187E-5 8.484848E-9 1.067510E-4 4.531256E-4 4.252003E-5 8.787879E-9 9.380727E-5 3.995481E-4 3.899748E-5 9.090909E-9 8.309042E-5 3.533269E-4 3.575731E-5 9.393939E-9 7.446253E-5 3.140091E-4 3.281428E-5 9.696970E-9 6.721656E-5 2.793988E-4 3.009357E-5 10.000000E-9 6.130954E-5 2.495943E-4 2.761869E-5 1.030303E-8 5.627167E-5 2.231184E-4 2.532656E-5 1.060606E-8 5.208909E-5 2.001604E-4 2.324010E-5 1.090909E-8 4.846683E-5 1.796936E-4 2.130830E-5 1.121212E-8 4.539031E-5 1.618444E-4 1.954796E-5 1.151515E-8 4.268300E-5 1.459133E-4 1.792017E-5 1.181818E-8 4.032894E-5 1.319577E-4 1.643563E-5 1.212121E-8 3.822233E-5 1.194946E-4 1.506478E-5 1.242424E-8 3.634883E-5 1.085348E-4 1.381361E-5 1.272727E-8 3.464491E-5 9.874407E-5 1.265989E-5 1.303030E-8 3.309873E-5 9.010315E-5 1.160605E-5 1.333333E-8 3.167214E-5 8.238193E-5 1.063566E-5 1.363636E-8 3.035565E-5 7.554340E-5 9.748526E-6 1.393939E-8 2.912645E-5 6.943072E-5 8.932757E-6 1.424242E-8 2.797695E-5 6.399753E-5 8.186323E-6 1.454545E-8 2.689368E-5 5.913861E-5 7.500859E-6 1.484848E-8 2.587045E-5 5.480386E-5 6.873068E-6 1.515152E-8 2.489951E-5 5.092439E-5 6.297320E-6 1.545455E-8 2.397565E-5 4.744999E-5 5.769498E-6 1.575758E-8 2.309473E-5 4.433717E-5 5.286064E-6 1.606061E-8 2.225209E-5 4.153788E-5 4.842424E-6 1.636364E-8 2.144596E-5 3.902623E-5 4.436616E-6 1.666667E-8 2.067198E-5 3.675762E-5 4.063824E-6 1.696970E-8 1.992993E-5 3.471821E-5 3.723256E-6 1.727273E-8 1.921558E-5 3.286748E-5 3.410063E-6 1.757576E-8 1.852979E-5 3.119971E-5 3.124304E-6 1.787879E-8 1.786835E-5 2.967866E-5 2.861228E-6 1.818182E-8 1.723289E-5 2.830393E-5 2.621497E-6 1.848485E-8 1.661912E-5 2.704352E-5 2.400550E-6 1.878788E-8 1.602927E-5 2.590037E-5 2.199461E-6 1.909091E-8 1.545896E-5 2.484649E-5 2.013921E-6 1.939394E-8 1.491084E-5 2.388681E-5 1.845265E-6 1.969697E-8 1.438044E-5 2.299702E-5 1.689473E-6 2.000000E-8 1.387076E-5 2.218314E-5 1.548034E-6 2.030303E-8 1.337732E-5 2.142449E-5 1.417305E-6 2.060606E-8 1.290308E-5 2.072650E-5 1.298628E-6 2.090909E-8 1.244400E-5 2.007297E-5 1.188998E-6 2.121212E-8 1.200252E-5 1.946754E-5 1.089366E-6 2.151515E-8 1.157533E-5 1.889836E-5 9.974365E-7 2.181818E-8 1.116432E-5 1.836749E-5 9.137988E-7 2.212121E-8 1.076678E-5 1.786634E-5 8.367156E-7 2.242424E-8 1.038412E-5 1.739585E-5 7.665074E-7 2.272727E-8 1.001418E-5 1.694986E-5 7.018765E-7 2.303030E-8 9.657919E-6 1.652859E-5 6.429437E-7 2.333333E-8 9.313677E-6 1.612766E-5 5.887556E-7 2.363636E-8 8.982013E-6 1.574678E-5 5.392891E-7 2.393939E-8 8.661702E-6 1.538291E-5 0.0 2.424242E-8 8.352961E-6 1.503545E-5 0.0 2.454545E-8 8.054941E-6 1.470233E-5 0.0 2.484848E-8 7.767561E-6 1.438276E-5 0.0 2.515152E-8 7.490303E-6 1.407540E-5 0.0 2.545455E-8 7.222829E-6 1.377932E-5 0.0 2.575758E-8 6.964909E-6 1.349375E-5 0.0 2.606061E-8 6.715983E-6 1.321768E-5 0.0 2.636364E-8 6.476073E-6 1.295073E-5 0.0 2.666667E-8 6.244428E-6 1.269186E-5 0.0 2.696970E-8 6.021289E-6 1.244101E-5 0.0 2.727273E-8 5.805742E-6 1.219710E-5 0.0 2.757576E-8 5.598218E-6 1.196032E-5 0.0 2.787879E-8 5.397665E-6 1.172956E-5 0.0 2.818182E-8 5.204678E-6 1.150521E-5 0.0 2.848485E-8 5.018091E-6 1.128614E-5 0.0 2.878788E-8 4.838636E-6 1.107288E-5 0.0 2.909091E-8 4.665053E-6 1.086431E-5 0.0 2.939394E-8 4.498191E-6 1.066105E-5 0.0 2.969697E-8 4.336716E-6 1.046200E-5 0.0 3.000000E-8 4.164155E-6 1.024631E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.325525E+0 1.381379E+0 1.173935E+0 3.030303E-10 1.325525E+0 1.381379E+0 1.173935E+0 6.060606E-10 1.325525E+0 1.381379E+0 1.173935E+0 9.090909E-10 1.325525E+0 1.381379E+0 1.173935E+0 1.212121E-9 1.325525E+0 1.381379E+0 1.173935E+0 1.515152E-9 1.325525E+0 1.381379E+0 1.173935E+0 1.818182E-9 1.325525E+0 1.381379E+0 1.173935E+0 2.121212E-9 1.325520E+0 1.381378E+0 1.190540E+0 2.424242E-9 1.329818E+0 1.381367E+0 1.607798E+0 2.727273E-9 1.496639E+0 1.381538E+0 1.869499E+0 3.030303E-9 1.719859E+0 1.382001E+0 1.935393E+0 3.333333E-9 1.766707E+0 1.408232E+0 1.943609E+0 3.636364E-9 1.782440E+0 1.540818E+0 1.947194E+0 3.939394E-9 1.790215E+0 1.621010E+0 1.948550E+0 4.242424E-9 1.794452E+0 1.639635E+0 1.949098E+0 4.545455E-9 1.796621E+0 1.642265E+0 1.949407E+0 4.848485E-9 1.797643E+0 1.643377E+0 1.949598E+0 5.151515E-9 1.798219E+0 1.644669E+0 1.949724E+0 5.454545E-9 1.798597E+0 1.645753E+0 1.949808E+0 5.757576E-9 1.798871E+0 1.646561E+0 1.949864E+0 6.060606E-9 1.799080E+0 1.647174E+0 1.949901E+0 6.363636E-9 1.799242E+0 1.647643E+0 1.949927E+0 6.666667E-9 1.799373E+0 1.648007E+0 1.949944E+0 6.969697E-9 1.799478E+0 1.648287E+0 1.949956E+0 7.272727E-9 1.799564E+0 1.648511E+0 1.949965E+0 7.575758E-9 1.799634E+0 1.648691E+0 1.949971E+0 7.878788E-9 1.799692E+0 1.648843E+0 1.949976E+0 8.181818E-9 1.799740E+0 1.648969E+0 1.949979E+0 8.484848E-9 1.799781E+0 1.649078E+0 1.949982E+0 8.787879E-9 1.799814E+0 1.649172E+0 1.949984E+0 9.090909E-9 1.799842E+0 1.649255E+0 1.949986E+0 9.393939E-9 1.799865E+0 1.649327E+0 1.949987E+0 9.696970E-9 1.799885E+0 1.649392E+0 1.949989E+0 10.000000E-9 1.799901E+0 1.649448E+0 1.949990E+0 1.030303E-8 1.799915E+0 1.649499E+0 1.949991E+0 1.060606E-8 1.799927E+0 1.649545E+0 1.949992E+0 1.090909E-8 1.799937E+0 1.649586E+0 1.949992E+0 1.121212E-8 1.799945E+0 1.649623E+0 1.949993E+0 1.151515E-8 1.799952E+0 1.649656E+0 1.949994E+0 1.181818E-8 1.799958E+0 1.649686E+0 1.949994E+0 1.212121E-8 1.799963E+0 1.649713E+0 1.949995E+0 1.242424E-8 1.799968E+0 1.649737E+0 1.949995E+0 1.272727E-8 1.799971E+0 1.649760E+0 1.949996E+0 1.303030E-8 1.799975E+0 1.649780E+0 1.949996E+0 1.333333E-8 1.799977E+0 1.649798E+0 1.949996E+0 1.363636E-8 1.799980E+0 1.649815E+0 1.949997E+0 1.393939E-8 1.799982E+0 1.649830E+0 1.949997E+0 1.424242E-8 1.799983E+0 1.649844E+0 1.949997E+0 1.454545E-8 1.799985E+0 1.649857E+0 1.949998E+0 1.484848E-8 1.799986E+0 1.649869E+0 1.949998E+0 1.515152E-8 1.799987E+0 1.649879E+0 1.949998E+0 1.545455E-8 1.799988E+0 1.649889E+0 1.949998E+0 1.575758E-8 1.799989E+0 1.649898E+0 1.949998E+0 1.606061E-8 1.799990E+0 1.649906E+0 1.949998E+0 1.636364E-8 1.799991E+0 1.649913E+0 1.949999E+0 1.666667E-8 1.799991E+0 1.649920E+0 1.949999E+0 1.696970E-8 1.799992E+0 1.649926E+0 1.949999E+0 1.727273E-8 1.799992E+0 1.649932E+0 1.949999E+0 1.757576E-8 1.799993E+0 1.649937E+0 1.949999E+0 1.787879E-8 1.799993E+0 1.649942E+0 1.949999E+0 1.818182E-8 1.799994E+0 1.649946E+0 1.949999E+0 1.848485E-8 1.799994E+0 1.649950E+0 1.949999E+0 1.878788E-8 1.799994E+0 1.649954E+0 1.949999E+0 1.909091E-8 1.799994E+0 1.649957E+0 1.949999E+0 1.939394E-8 1.799995E+0 1.649961E+0 1.949999E+0 1.969697E-8 1.799995E+0 1.649963E+0 1.949999E+0 2.000000E-8 1.799995E+0 1.649966E+0 1.950000E+0 2.030303E-8 1.799996E+0 1.649969E+0 1.950000E+0 2.060606E-8 1.799996E+0 1.649971E+0 1.950000E+0 2.090909E-8 1.799996E+0 1.649973E+0 1.950000E+0 2.121212E-8 1.799996E+0 1.649975E+0 1.950000E+0 2.151515E-8 1.799996E+0 1.649976E+0 1.950000E+0 2.181818E-8 1.799996E+0 1.649978E+0 1.950000E+0 2.212121E-8 1.799996E+0 1.649980E+0 1.950000E+0 2.242424E-8 1.799997E+0 1.649981E+0 1.950000E+0 2.272727E-8 1.799997E+0 1.649982E+0 1.950000E+0 2.303030E-8 1.799997E+0 1.649983E+0 1.950000E+0 2.333333E-8 1.799997E+0 1.649984E+0 1.950000E+0 2.363636E-8 1.799997E+0 1.649985E+0 1.950000E+0 2.393939E-8 1.799997E+0 1.649986E+0 1.950000E+0 2.424242E-8 1.799997E+0 1.649987E+0 1.950000E+0 2.454545E-8 1.799997E+0 1.649988E+0 1.950000E+0 2.484848E-8 1.799998E+0 1.649989E+0 1.950000E+0 2.515152E-8 1.799998E+0 1.649989E+0 1.950000E+0 2.545455E-8 1.799998E+0 1.649990E+0 1.950000E+0 2.575758E-8 1.799998E+0 1.649990E+0 1.950000E+0 2.606061E-8 1.799998E+0 1.649991E+0 1.950000E+0 2.636364E-8 1.799998E+0 1.649991E+0 1.950000E+0 2.666667E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.696970E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.727273E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.757576E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.787879E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.818182E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.848485E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.878788E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.909091E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.939394E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.969697E-8 1.799999E+0 1.649995E+0 1.950000E+0 3.000000E-8 1.799999E+0 1.649995E+0 1.950000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 0.0 5.993306E-8 -1.092252E-6 2.121212E-9 -1.574330E-5 8.191762E-7 5.264916E-4 2.424242E-9 8.315170E-4 -1.219703E-5 -2.141711E-2 2.727273E-9 -8.709508E-3 1.476628E-4 1.790851E-2 3.030303E-9 -1.169086E-2 1.604406E-3 2.053355E-1 3.333333E-9 -5.458871E-3 -3.379824E-4 4.640071E-1 3.636364E-9 1.114893E-3 -1.036155E-2 7.097174E-1 3.939394E-9 3.014146E-2 -7.705076E-3 8.899650E-1 4.242424E-9 9.296161E-2 -3.193820E-3 9.966177E-1 4.545455E-9 1.739514E-1 -1.699834E-3 1.060821E+0 4.848485E-9 2.588947E-1 -1.228621E-3 1.099360E+0 5.151515E-9 3.389367E-1 -6.994022E-5 1.123451E+0 5.454545E-9 4.107174E-1 3.606749E-3 1.138885E+0 5.757576E-9 4.730513E-1 1.236621E-2 1.149075E+0 6.060606E-9 5.263891E-1 2.695066E-2 1.155953E+0 6.363636E-9 5.711761E-1 4.651488E-2 1.160609E+0 6.666667E-9 6.082929E-1 6.920352E-2 1.163832E+0 6.969697E-9 6.378264E-1 9.362821E-2 1.166034E+0 7.272727E-9 6.618531E-1 1.186664E-1 1.167580E+0 7.575758E-9 6.813422E-1 1.435846E-1 1.168638E+0 7.878788E-9 6.976376E-1 1.679444E-1 1.169390E+0 8.181818E-9 7.110891E-1 1.913202E-1 1.169903E+0 8.484848E-9 7.225128E-1 2.136470E-1 1.170272E+0 8.787879E-9 7.320230E-1 2.346300E-1 1.170523E+0 9.090909E-9 7.401780E-1 2.544144E-1 1.170705E+0 9.393939E-9 7.469963E-1 2.727617E-1 1.170829E+0 9.696970E-9 7.528826E-1 2.899308E-1 1.170920E+0 10.000000E-9 7.578148E-1 3.057075E-1 1.170982E+0 1.030303E-8 7.620912E-1 3.203977E-1 1.171028E+0 1.060606E-8 7.656852E-1 3.338218E-1 1.171060E+0 1.090909E-8 7.688055E-1 3.462686E-1 1.171084E+0 1.121212E-8 7.714391E-1 3.576120E-1 1.171100E+0 1.151515E-8 7.737249E-1 3.680907E-1 1.171113E+0 1.181818E-8 7.756612E-1 3.776263E-1 1.171123E+0 1.212121E-8 7.773405E-1 3.864087E-1 1.171130E+0 1.242424E-8 7.787678E-1 3.943955E-1 1.171135E+0 1.272727E-8 7.800043E-1 4.017333E-1 1.171140E+0 1.303030E-8 7.810584E-1 4.084056E-1 1.171143E+0 1.333333E-8 7.819705E-1 4.145227E-1 1.171146E+0 1.363636E-8 7.827501E-1 4.200868E-1 1.171148E+0 1.393939E-8 7.834238E-1 4.251783E-1 1.171150E+0 1.424242E-8 7.840011E-1 4.298071E-1 1.171152E+0 1.454545E-8 7.844992E-1 4.340126E-1 1.171153E+0 1.484848E-8 7.849271E-1 4.378177E-1 1.171154E+0 1.515152E-8 7.852958E-1 4.412696E-1 1.171155E+0 1.545455E-8 7.856132E-1 4.444038E-1 1.171156E+0 1.575758E-8 7.858862E-1 4.472503E-1 1.171157E+0 1.606061E-8 7.861219E-1 4.498437E-1 1.171158E+0 1.636364E-8 7.863243E-1 4.522005E-1 1.171159E+0 1.666667E-8 7.864994E-1 4.543540E-1 1.171159E+0 1.696970E-8 7.866495E-1 4.563116E-1 1.171160E+0 1.727273E-8 7.867797E-1 4.581048E-1 1.171160E+0 1.757576E-8 7.868911E-1 4.597350E-1 1.171161E+0 1.787879E-8 7.869879E-1 4.612316E-1 1.171161E+0 1.818182E-8 7.870707E-1 4.625919E-1 1.171162E+0 1.848485E-8 7.871429E-1 4.638432E-1 1.171162E+0 1.878788E-8 7.872044E-1 4.649800E-1 1.171162E+0 1.909091E-8 7.872582E-1 4.660277E-1 1.171163E+0 1.939394E-8 7.873040E-1 4.669791E-1 1.171163E+0 1.969697E-8 7.873442E-1 4.678574E-1 1.171163E+0 2.000000E-8 7.873784E-1 4.686544E-1 1.171163E+0 2.030303E-8 7.874084E-1 4.693910E-1 1.171164E+0 2.060606E-8 7.874339E-1 4.700596E-1 1.171164E+0 2.090909E-8 7.874563E-1 4.706775E-1 1.171164E+0 2.121212E-8 7.874755E-1 4.712393E-1 1.171164E+0 2.151515E-8 7.874923E-1 4.717579E-1 1.171164E+0 2.181818E-8 7.875067E-1 4.722301E-1 1.171164E+0 2.212121E-8 7.875193E-1 4.726657E-1 1.171164E+0 2.242424E-8 7.875302E-1 4.730629E-1 1.171164E+0 2.272727E-8 7.875397E-1 4.734289E-1 1.171165E+0 2.303030E-8 7.875479E-1 4.737631E-1 1.171165E+0 2.333333E-8 7.875551E-1 4.740707E-1 1.171165E+0 2.363636E-8 7.875614E-1 4.743520E-1 1.171165E+0 2.393939E-8 7.875668E-1 4.746107E-1 1.171165E+0 2.424242E-8 7.875716E-1 4.748476E-1 1.171165E+0 2.454545E-8 7.875758E-1 4.750652E-1 1.171165E+0 2.484848E-8 7.875795E-1 4.752646E-1 1.171165E+0 2.515152E-8 7.875827E-1 4.754477E-1 1.171165E+0 2.545455E-8 7.875856E-1 4.756158E-1 1.171165E+0 2.575758E-8 7.875881E-1 4.757698E-1 1.171165E+0 2.606061E-8 7.875903E-1 4.759114E-1 1.171165E+0 2.636364E-8 7.875922E-1 4.760411E-1 1.171165E+0 2.666667E-8 7.875940E-1 4.761604E-1 1.171165E+0 2.696970E-8 7.875955E-1 4.762696E-1 1.171165E+0 2.727273E-8 7.875969E-1 4.763702E-1 1.171165E+0 2.757576E-8 7.875981E-1 4.764621E-1 1.171165E+0 2.787879E-8 7.875993E-1 4.765469E-1 1.171165E+0 2.818182E-8 7.876003E-1 4.766243E-1 1.171165E+0 2.848485E-8 7.876012E-1 4.766958E-1 1.171165E+0 2.878788E-8 7.876020E-1 4.767611E-1 1.171165E+0 2.909091E-8 7.876027E-1 4.768213E-1 1.171165E+0 2.939394E-8 7.876034E-1 4.768763E-1 1.171166E+0 2.969697E-8 7.876040E-1 4.769272E-1 1.171166E+0 3.000000E-8 7.876047E-1 4.769788E-1 1.171166E+0 | [Ramp] dV/dt_r 4.810E-1/2.408E-9 2.939E-1/4.998E-9 7.163E-1/1.002E-9 dV/dt_f 2.957E-1/1.898E-9 1.685E-1/3.710E-9 5.218E-1/1.001E-9 | |[End data_o | |====================================================================== [End]