|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP04 | TinyLogic(tm) Inverter | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp04p5x_009.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SP04P5X_009 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=.715 Vinl=.385 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [GND Clamp] -1.100000E+0 -2.769221E-2 -2.894699E-2 -5.731259E-2 -1.000000E+0 -2.367933E-2 -2.394732E-2 -5.034953E-2 -9.000000E-1 -1.948012E-2 -1.898208E-2 -4.273512E-2 -8.000000E-1 -1.497456E-2 -1.409530E-2 -3.353420E-2 -7.000000E-1 -9.940281E-3 -9.372228E-3 -2.201433E-2 -6.000000E-1 -4.493591E-3 -4.982734E-3 -1.073031E-2 -5.000000E-1 -8.811166E-4 -1.187250E-3 -2.642846E-3 -4.000000E-1 -6.999855E-5 -7.119733E-5 -1.615080E-4 -3.000000E-1 -3.450157E-6 -4.261226E-6 -3.609643E-6 -2.000000E-1 -1.182665E-7 -2.302231E-7 -4.633662E-8 -1.000000E-1 -3.089888E-9 -1.064665E-8 -4.303360E-10 0.0 -4.163560E-11 -1.985151E-10 -4.566560E-12 1.000000E-1 2.460143E-11 2.270936E-10 -5.381529E-13 2.000000E-1 2.855138E-11 2.505742E-10 5.649370E-13 3.000000E-1 3.081663E-11 2.578029E-10 1.622480E-12 4.000000E-1 3.295097E-11 2.639442E-10 2.675749E-12 5.000000E-1 3.507239E-11 2.699356E-10 3.729572E-12 6.000000E-1 3.720557E-11 2.759400E-10 4.785061E-12 7.000000E-1 3.936018E-11 2.820053E-10 5.841660E-12 8.000000E-1 4.153944E-11 2.881542E-10 6.901368E-12 9.000000E-1 4.374767E-11 2.943947E-10 7.962520E-12 1.000000E+0 4.598522E-11 3.007370E-10 9.026113E-12 1.100000E+0 4.825140E-11 3.071832E-10 1.009193E-11 | [POWER Clamp] 0.0 4.825140E-11 2.943954E-10 1.223222E-11 -10.000000E-2 5.055001E-11 3.007370E-10 1.330891E-11 -2.000000E-1 5.288170E-11 3.071832E-10 1.438516E-11 -3.000000E-1 5.524736E-11 3.137370E-10 1.546496E-11 -4.000000E-1 5.764678E-11 3.204037E-10 1.654987E-11 -5.000000E-1 6.008172E-11 3.271841E-10 1.763567E-11 -6.000000E-1 6.255796E-11 3.340830E-10 1.872502E-11 -7.000000E-1 6.507372E-11 3.411080E-10 1.982059E-11 -8.000000E-1 6.763878E-11 3.482614E-10 2.091749E-11 -9.000000E-1 7.025580E-11 3.555627E-10 2.202638E-11 -1.000000E+0 7.293810E-11 3.630265E-10 2.314016E-11 -1.100000E+0 7.569145E-11 3.706706E-10 2.425882E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0.0 Vmeas=.55 Rref=1M Cref=30p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [Pullup] -1.100000E+0 3.402839E-2 1.800715E-2 5.267048E-2 -1.000000E+0 2.884320E-2 1.602273E-2 4.496992E-2 -9.000000E-1 2.395143E-2 1.369280E-2 3.776403E-2 -8.000000E-1 1.958831E-2 1.141269E-2 3.117152E-2 -7.000000E-1 1.575763E-2 9.277335E-3 2.547850E-2 -6.000000E-1 1.259209E-2 7.319295E-3 2.084596E-2 -5.000000E-1 9.907442E-3 5.553673E-3 1.684664E-2 -4.000000E-1 7.472574E-3 3.994142E-3 1.305604E-2 -3.000000E-1 5.228459E-3 2.647284E-3 9.420454E-3 -2.000000E-1 3.199900E-3 1.511090E-3 5.985072E-3 -10.000000E-2 1.435859E-3 6.132724E-4 2.816701E-3 0.0 6.824452E-11 4.339431E-10 3.062484E-11 1.000000E-1 -1.094021E-3 -3.596886E-4 -2.385164E-3 2.000000E-1 -1.884885E-3 -5.371500E-4 -4.323738E-3 3.000000E-1 -2.378421E-3 -5.927190E-4 -5.811927E-3 4.000000E-1 -2.622154E-3 -6.192684E-4 -6.853446E-3 5.000000E-1 -2.745810E-3 -6.416047E-4 -7.491460E-3 6.000000E-1 -2.836818E-3 -6.625762E-4 -7.868104E-3 7.000000E-1 -2.915790E-3 -6.828056E-4 -8.131424E-3 8.000000E-1 -2.987988E-3 -7.025548E-4 -8.343703E-3 9.000000E-1 -3.055678E-3 -7.219773E-4 -8.527779E-3 1.000000E+0 -3.120161E-3 -7.411852E-4 -8.694303E-3 1.100000E+0 -3.182280E-3 -7.604209E-4 -8.849138E-3 1.200000E+0 -3.242624E-3 -7.829630E-4 -8.995842E-3 1.300000E+0 -3.301693E-3 -8.680816E-4 -9.136710E-3 1.400000E+0 -3.361990E-3 -2.163016E-3 -9.273297E-3 1.500000E+0 -3.467056E-3 -6.700474E-3 -9.406726E-3 1.600000E+0 -4.138706E-3 -1.233101E-2 -9.540183E-3 1.700000E+0 -7.166806E-3 -1.887440E-2 -9.781211E-3 1.800000E+0 -1.237789E-2 -2.599003E-2 -1.179227E-2 1.900000E+0 -1.821471E-2 -3.348817E-2 -1.856272E-2 2.000000E+0 -2.432768E-2 -4.127606E-2 -2.846993E-2 2.100000E+0 -3.068732E-2 -4.929640E-2 -3.937079E-2 2.200000E+0 -3.726164E-2 -5.750533E-2 -4.968673E-2 | [Pulldown] -1.100000E+0 -4.402364E-2 -4.678020E-2 -7.456297E-2 -1.000000E+0 -3.712249E-2 -3.870241E-2 -6.446105E-2 -9.000000E-1 -3.033595E-2 -3.085989E-2 -5.412712E-2 -8.000000E-1 -2.368400E-2 -2.333565E-2 -4.321159E-2 -7.000000E-1 -1.717971E-2 -1.629650E-2 -3.152674E-2 -6.000000E-1 -1.112865E-2 -1.004035E-2 -2.060554E-2 -5.000000E-1 -7.011728E-3 -4.760693E-3 -1.247241E-2 -4.000000E-1 -5.067337E-3 -2.697981E-3 -8.660014E-3 -3.000000E-1 -3.672508E-3 -1.836842E-3 -6.441823E-3 -2.000000E-1 -2.365149E-3 -1.109422E-3 -4.299046E-3 -1.000000E-1 -1.130016E-3 -4.848260E-4 -2.146485E-3 0.0 -5.438648E-11 -2.803798E-10 -5.293283E-11 1.000000E-1 9.400222E-4 3.214879E-4 1.955602E-3 2.000000E-1 1.642918E-3 5.026859E-4 3.557130E-3 3.000000E-1 2.119353E-3 5.703560E-4 4.812818E-3 4.000000E-1 2.387021E-3 5.901724E-4 5.728068E-3 5.000000E-1 2.502262E-3 5.998597E-4 6.300536E-3 6.000000E-1 2.552535E-3 6.067111E-4 6.575422E-3 7.000000E-1 2.581510E-3 6.123847E-4 6.698622E-3 8.000000E-1 2.602194E-3 6.174544E-4 6.766936E-3 9.000000E-1 2.618929E-3 6.221741E-4 6.813477E-3 1.000000E+0 2.633500E-3 6.266771E-4 6.849717E-3 1.100000E+0 2.646762E-3 6.311032E-4 6.880372E-3 1.200000E+0 2.659177E-3 6.368465E-4 6.907685E-3 1.300000E+0 2.671018E-3 6.639689E-4 6.932849E-3 1.400000E+0 2.682574E-3 7.743174E-4 6.956555E-3 1.500000E+0 2.695951E-3 9.757618E-4 6.979226E-3 1.600000E+0 2.735288E-3 1.255789E-3 7.001158E-3 1.700000E+0 2.935464E-3 1.607451E-3 7.023251E-3 1.800000E+0 3.673715E-3 2.015679E-3 7.059628E-3 1.900000E+0 5.248821E-3 2.471899E-3 7.253593E-3 2.000000E+0 7.496256E-3 2.972883E-3 8.271463E-3 2.100000E+0 1.039356E-2 3.513466E-3 1.076888E-2 2.200000E+0 1.371676E-2 4.079218E-3 1.454365E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.1 V_fixture_min=.9 V_fixture_max=1.3 0.0 1.100000E+0 9.000000E-1 1.300000E+0 1.515152E-10 1.100000E+0 9.000001E-1 1.300000E+0 3.030303E-10 1.100000E+0 9.000000E-1 1.300000E+0 4.545455E-10 1.100000E+0 9.000000E-1 1.300000E+0 6.060606E-10 1.100000E+0 9.000000E-1 1.299999E+0 7.575758E-10 1.099999E+0 8.999999E-1 1.300002E+0 9.090909E-10 1.099997E+0 8.999990E-1 1.300046E+0 1.060606E-9 1.100004E+0 8.999988E-1 1.299782E+0 1.212121E-9 1.100029E+0 8.999990E-1 1.299287E+0 1.363636E-9 1.100051E+0 8.999988E-1 1.299016E+0 1.515152E-9 1.100047E+0 8.999989E-1 1.299259E+0 1.666667E-9 1.099980E+0 8.999990E-1 1.299727E+0 1.818182E-9 1.099857E+0 9.000002E-1 1.301135E+0 1.969697E-9 1.099714E+0 9.000027E-1 1.304419E+0 2.121212E-9 1.099574E+0 9.000052E-1 1.308361E+0 2.272727E-9 1.099493E+0 9.000072E-1 1.311686E+0 2.424242E-9 1.099425E+0 9.000098E-1 1.312973E+0 2.575758E-9 1.099455E+0 9.000146E-1 1.310847E+0 2.727273E-9 1.099504E+0 9.000173E-1 1.301976E+0 2.878788E-9 1.099552E+0 9.000201E-1 1.285930E+0 3.030303E-9 1.099612E+0 9.000222E-1 1.269886E+0 3.181818E-9 1.099667E+0 9.000222E-1 1.249960E+0 3.333333E-9 1.099742E+0 9.000221E-1 1.218596E+0 3.484848E-9 1.100128E+0 9.000221E-1 1.186124E+0 3.636364E-9 1.100718E+0 9.000191E-1 1.154232E+0 3.787879E-9 1.101318E+0 9.000158E-1 1.125976E+0 3.939394E-9 1.102006E+0 9.000125E-1 1.099024E+0 4.090909E-9 1.102974E+0 9.000091E-1 1.072072E+0 4.242424E-9 1.103750E+0 9.000056E-1 1.052017E+0 4.393939E-9 1.104337E+0 9.000021E-1 1.037193E+0 4.545455E-9 1.104925E+0 8.999927E-1 1.022369E+0 4.696970E-9 1.105403E+0 8.999695E-1 1.009409E+0 4.848485E-9 1.105314E+0 8.999463E-1 1.001170E+0 5.000000E-9 1.105215E+0 8.999231E-1 9.930046E-1 5.151515E-9 1.105083E+0 8.999098E-1 9.854606E-1 5.303030E-9 1.104688E+0 8.998966E-1 9.807187E-1 5.454545E-9 1.104219E+0 8.998833E-1 9.767282E-1 5.606061E-9 1.103764E+0 8.998680E-1 9.727714E-1 5.757576E-9 1.103310E+0 8.998518E-1 9.700373E-1 5.909091E-9 1.102857E+0 8.998355E-1 9.679760E-1 6.060606E-9 1.102422E+0 8.998332E-1 9.659147E-1 6.212121E-9 1.101989E+0 8.998518E-1 9.642560E-1 6.363636E-9 1.101557E+0 8.998703E-1 9.632864E-1 6.515152E-9 1.100836E+0 8.998856E-1 9.623167E-1 6.666667E-9 1.099918E+0 8.998721E-1 9.614388E-1 6.818182E-9 1.099001E+0 8.998586E-1 9.608866E-1 6.969697E-9 1.097421E+0 8.998451E-1 9.603934E-1 7.121212E-9 1.094680E+0 8.998348E-1 9.599161E-1 7.272727E-9 1.091843E+0 8.998253E-1 9.596076E-1 7.424242E-9 1.088752E+0 8.998157E-1 9.593755E-1 7.575758E-9 1.084057E+0 8.998175E-1 9.591433E-1 7.727273E-9 1.079097E+0 8.998306E-1 9.589642E-1 7.878788E-9 1.074137E+0 8.998437E-1 9.588451E-1 8.030303E-9 1.068756E+0 8.998541E-1 9.587260E-1 8.181818E-9 1.063190E+0 8.998534E-1 9.586218E-1 8.333333E-9 1.057623E+0 8.998528E-1 9.585617E-1 8.484848E-9 1.052214E+0 8.998522E-1 9.585058E-1 8.636364E-9 1.047011E+0 8.998580E-1 9.584527E-1 8.787879E-9 1.041817E+0 8.998646E-1 9.584173E-1 8.939394E-9 1.036762E+0 8.998711E-1 9.583881E-1 9.090909E-9 1.032209E+0 8.998731E-1 9.583589E-1 9.242424E-9 1.027727E+0 8.998722E-1 9.583308E-1 9.393939E-9 1.023245E+0 8.998712E-1 9.583036E-1 9.545455E-9 1.019397E+0 8.998696E-1 9.582763E-1 9.696970E-9 1.015713E+0 8.998664E-1 9.582570E-1 9.848485E-9 1.012029E+0 8.998633E-1 9.582578E-1 10.000000E-9 1.008708E+0 8.998601E-1 9.582589E-1 1.015152E-8 1.005757E+0 8.998611E-1 9.582597E-1 1.030303E-8 1.002806E+0 8.998620E-1 9.582592E-1 1.045455E-8 1.000028E+0 8.998630E-1 9.582584E-1 1.060606E-8 9.976717E-1 8.998809E-1 9.582577E-1 1.075758E-8 9.953634E-1 8.999062E-1 9.582612E-1 1.090909E-8 9.930783E-1 8.999315E-1 9.582669E-1 1.106061E-8 9.912100E-1 8.999568E-1 9.582726E-1 1.121212E-8 9.894193E-1 8.999820E-1 9.582741E-1 1.136364E-8 9.876287E-1 9.000072E-1 9.582683E-1 1.151515E-8 9.860908E-1 9.000331E-1 9.582626E-1 1.166667E-8 9.847249E-1 9.000662E-1 9.582587E-1 1.181818E-8 9.833591E-1 9.000992E-1 9.582612E-1 1.196970E-8 9.821045E-1 9.001323E-1 9.582648E-1 1.212121E-8 9.810449E-1 9.001941E-1 9.582680E-1 1.227273E-8 9.800015E-1 9.002630E-1 9.582664E-1 1.242424E-8 9.789891E-1 9.003319E-1 9.582627E-1 1.257576E-8 9.781718E-1 9.004039E-1 9.582590E-1 1.272727E-8 9.773869E-1 9.004790E-1 9.582581E-1 1.287879E-8 9.766020E-1 9.005542E-1 9.582605E-1 1.303030E-8 9.759482E-1 9.006290E-1 9.582628E-1 1.318182E-8 9.753520E-1 9.007029E-1 9.582641E-1 1.333333E-8 9.747557E-1 9.007767E-1 9.582619E-1 1.348485E-8 9.742236E-1 9.008505E-1 9.582595E-1 1.363636E-8 9.737762E-1 9.009199E-1 9.582574E-1 1.378788E-8 9.733326E-1 9.009887E-1 9.582580E-1 1.393939E-8 9.729098E-1 9.010575E-1 9.582595E-1 1.409091E-8 9.725621E-1 9.011107E-1 9.582610E-1 1.424242E-8 9.722251E-1 9.011534E-1 9.582608E-1 1.439394E-8 9.718881E-1 9.011962E-1 9.582592E-1 1.454545E-8 9.716216E-1 9.012367E-1 9.582577E-1 1.469697E-8 9.713733E-1 9.012721E-1 9.582574E-1 1.484848E-8 9.711251E-1 9.013075E-1 9.582602E-1 1.500000E-8 9.708934E-1 9.013428E-1 9.582631E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.542751E-1 3.575317E-2 4.242522E-1 1.515152E-10 1.542751E-1 3.575323E-2 4.242523E-1 3.030303E-10 1.542751E-1 3.575320E-2 4.242522E-1 4.545455E-10 1.542751E-1 3.575317E-2 4.242524E-1 6.060606E-10 1.542755E-1 3.575315E-2 4.242562E-1 7.575758E-10 1.542775E-1 3.575311E-2 4.242534E-1 9.090909E-10 1.542826E-1 3.575303E-2 4.240772E-1 1.060606E-9 1.542786E-1 3.575292E-2 4.237694E-1 1.212121E-9 1.542213E-1 3.575311E-2 4.272423E-1 1.363636E-9 1.540624E-1 3.575357E-2 4.331209E-1 1.515152E-9 1.538379E-1 3.575408E-2 4.339521E-1 1.666667E-9 1.537601E-1 3.575461E-2 4.169817E-1 1.818182E-9 1.541636E-1 3.575307E-2 3.291135E-1 1.969697E-9 1.554273E-1 3.574899E-2 1.999014E-1 2.121212E-9 1.567260E-1 3.574492E-2 9.595982E-2 2.272727E-9 1.586001E-1 3.574150E-2 4.722823E-2 2.424242E-9 1.606781E-1 3.573424E-2 2.444991E-2 2.575758E-9 1.626174E-1 3.571973E-2 1.727209E-2 2.727273E-9 1.645399E-1 3.570956E-2 1.274993E-2 2.878788E-9 1.664625E-1 3.569939E-2 8.990174E-3 3.030303E-9 1.677467E-1 3.568329E-2 5.563863E-3 3.181818E-9 1.669545E-1 3.564345E-2 3.880562E-3 3.333333E-9 1.604309E-1 3.560362E-2 2.545862E-3 3.484848E-9 1.417104E-1 3.556378E-2 1.211162E-3 3.636364E-9 1.159403E-1 3.551849E-2 7.750371E-4 3.787879E-9 8.985267E-2 3.547260E-2 7.355797E-4 3.939394E-9 6.292617E-2 3.542670E-2 6.961224E-4 4.090909E-9 3.623072E-2 3.540234E-2 6.179585E-4 4.242424E-9 2.165268E-2 3.539233E-2 4.864265E-4 4.393939E-9 1.395900E-2 3.538232E-2 3.531351E-4 4.545455E-9 6.265329E-3 3.538397E-2 2.460513E-4 4.696970E-9 8.171007E-5 3.541282E-2 2.255321E-4 4.848485E-9 1.684313E-3 3.544167E-2 2.193080E-4 5.000000E-9 3.428484E-3 3.547052E-2 2.130839E-4 5.151515E-9 4.916133E-3 3.561197E-2 1.806303E-4 5.303030E-9 4.374497E-3 3.575342E-2 1.413612E-4 5.454545E-9 3.585942E-3 3.589487E-2 1.020921E-4 5.606061E-9 3.028290E-3 3.612039E-2 8.182565E-5 5.757576E-9 2.497077E-3 3.638195E-2 8.104304E-5 5.909091E-9 1.986124E-3 3.664350E-2 8.026042E-5 6.060606E-9 1.837602E-3 3.690099E-2 7.649647E-5 6.212121E-9 1.756613E-3 3.715238E-2 6.575350E-5 6.363636E-9 1.675625E-3 3.740376E-2 5.412968E-5 6.515152E-9 1.540032E-3 3.765524E-2 4.337890E-5 6.666667E-9 1.367272E-3 3.790751E-2 4.223151E-5 6.818182E-9 1.194513E-3 3.815979E-2 4.330640E-5 6.969697E-9 1.048972E-3 3.841207E-2 4.438129E-5 7.121212E-9 9.511643E-4 3.861578E-2 4.231574E-5 7.272727E-9 8.573010E-4 3.880736E-2 3.810146E-5 7.424242E-9 7.674150E-4 3.899894E-2 3.388719E-5 7.575758E-9 7.025537E-4 3.920138E-2 3.094152E-5 7.727273E-9 6.418355E-4 3.941468E-2 3.023323E-5 7.878788E-9 5.811173E-4 3.962798E-2 2.970946E-5 8.030303E-9 5.296470E-4 3.984507E-2 2.917822E-5 8.181818E-9 4.822351E-4 4.007730E-2 2.860795E-5 8.333333E-9 4.348232E-4 4.030954E-2 2.802987E-5 8.484848E-9 3.949784E-4 4.054178E-2 2.745180E-5 8.636364E-9 3.651327E-4 4.081605E-2 2.662108E-5 8.787879E-9 3.357375E-4 4.109498E-2 2.567883E-5 8.939394E-9 3.064023E-4 4.137392E-2 2.473659E-5 9.090909E-9 2.772843E-4 4.165836E-2 2.401335E-5 9.242424E-9 2.481970E-4 4.194647E-2 2.359208E-5 9.393939E-9 2.191097E-4 4.223458E-2 2.318077E-5 9.545455E-9 2.109239E-4 4.251542E-2 2.253196E-5 9.696970E-9 2.081278E-4 4.277926E-2 2.109866E-5 9.848485E-9 2.053317E-4 4.304311E-2 1.953581E-5 10.000000E-9 1.882071E-4 4.330696E-2 1.797296E-5 1.015152E-8 1.564647E-4 4.343886E-2 1.876899E-5 1.030303E-8 1.247223E-4 4.357076E-2 2.017794E-5 1.045455E-8 1.049996E-4 4.370266E-2 2.158690E-5 1.060606E-8 1.144355E-4 4.344868E-2 2.099811E-5 1.075758E-8 1.272102E-4 4.302932E-2 1.836101E-5 1.090909E-8 1.385020E-4 4.260997E-2 1.572391E-5 1.106061E-8 1.232666E-4 4.180549E-2 1.446931E-5 1.121212E-8 1.030881E-4 4.042334E-2 1.645106E-5 1.136364E-8 8.290964E-5 3.904119E-2 1.884127E-5 1.151515E-8 8.017106E-5 3.754049E-2 2.084646E-5 1.166667E-8 8.930332E-5 3.497290E-2 1.861638E-5 1.181818E-8 9.843559E-5 3.240532E-2 1.540624E-5 1.196970E-8 9.598743E-5 2.983774E-2 1.219610E-5 1.212121E-8 7.323156E-5 2.667987E-2 1.267036E-5 1.227273E-8 4.879737E-5 2.337443E-2 1.566554E-5 1.242424E-8 2.906572E-5 2.006900E-2 1.866071E-5 1.257576E-8 3.892087E-5 1.695152E-2 1.940188E-5 1.272727E-8 5.367450E-5 1.402202E-2 1.616778E-5 1.287879E-8 6.842813E-5 1.109251E-2 1.260582E-5 1.303030E-8 6.061861E-5 8.407925E-3 9.993610E-6 1.318182E-8 4.290728E-5 6.703042E-3 1.234594E-5 1.333333E-8 2.519596E-5 4.998158E-3 1.569118E-5 1.348485E-8 2.006686E-5 3.293275E-3 1.903642E-5 1.363636E-8 3.156427E-5 2.568599E-3 1.666834E-5 1.378788E-8 4.381063E-5 1.952834E-3 1.177815E-5 1.393939E-8 5.087475E-5 1.337070E-3 6.887970E-6 1.409091E-8 3.920313E-5 1.007894E-3 6.908732E-6 1.424242E-8 2.487396E-5 8.697751E-4 1.370065E-5 1.439394E-8 1.054479E-5 7.316567E-4 2.071579E-5 1.454545E-8 1.934527E-5 6.293027E-4 2.447917E-5 1.469697E-8 3.411001E-5 6.103994E-4 1.750190E-5 1.484848E-8 4.887475E-5 5.914960E-4 8.750952E-6 1.500000E-8 9.282862E-5 5.725927E-4 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.1 V_fixture_min=.9 V_fixture_max=1.3 0.0 9.685456E-1 8.689631E-1 9.582276E-1 1.515152E-10 9.685456E-1 8.689630E-1 9.582277E-1 3.030303E-10 9.685456E-1 8.689630E-1 9.582277E-1 4.545455E-10 9.685456E-1 8.689631E-1 9.582276E-1 6.060606E-10 9.685457E-1 8.689631E-1 9.582277E-1 7.575758E-10 9.685461E-1 8.689635E-1 9.582279E-1 9.090909E-10 9.685473E-1 8.689641E-1 9.582231E-1 1.060606E-9 9.685482E-1 8.689642E-1 9.582080E-1 1.212121E-9 9.685473E-1 8.689639E-1 9.588597E-1 1.363636E-9 9.685411E-1 8.689639E-1 9.581771E-1 1.515152E-9 9.685281E-1 8.689639E-1 9.895135E-1 1.666667E-9 9.685153E-1 8.689639E-1 1.119207E+0 1.818182E-9 9.685685E-1 8.689639E-1 1.219710E+0 1.969697E-9 9.688081E-1 8.689640E-1 1.258939E+0 2.121212E-9 9.686353E-1 8.689639E-1 1.274740E+0 2.272727E-9 9.683388E-1 8.689637E-1 1.281595E+0 2.424242E-9 9.676115E-1 8.689634E-1 1.287116E+0 2.575758E-9 9.670290E-1 8.689632E-1 1.291677E+0 2.727273E-9 9.708036E-1 8.689628E-1 1.293984E+0 2.878788E-9 9.752023E-1 8.689623E-1 1.296021E+0 3.030303E-9 9.938051E-1 8.689619E-1 1.297878E+0 3.181818E-9 1.028737E+0 8.689617E-1 1.298520E+0 3.333333E-9 1.057756E+0 8.689615E-1 1.298744E+0 3.484848E-9 1.078734E+0 8.689613E-1 1.298969E+0 3.636364E-9 1.086252E+0 8.689598E-1 1.299180E+0 3.787879E-9 1.090590E+0 8.689577E-1 1.299381E+0 3.939394E-9 1.092372E+0 8.689557E-1 1.299581E+0 4.090909E-9 1.093365E+0 8.689536E-1 1.299724E+0 4.242424E-9 1.094012E+0 8.689515E-1 1.299738E+0 4.393939E-9 1.094582E+0 8.689582E-1 1.299746E+0 4.545455E-9 1.095108E+0 8.689703E-1 1.299761E+0 4.696970E-9 1.095633E+0 8.689824E-1 1.299806E+0 4.848485E-9 1.096132E+0 8.689945E-1 1.299859E+0 5.000000E-9 1.096536E+0 8.690069E-1 1.299912E+0 5.151515E-9 1.096918E+0 8.690192E-1 1.299926E+0 5.303030E-9 1.097299E+0 8.690321E-1 1.299921E+0 5.454545E-9 1.097608E+0 8.690705E-1 1.299916E+0 5.606061E-9 1.097888E+0 8.691090E-1 1.299920E+0 5.757576E-9 1.098168E+0 8.691474E-1 1.299939E+0 5.909091E-9 1.098401E+0 8.691401E-1 1.299958E+0 6.060606E-9 1.098572E+0 8.691150E-1 1.299972E+0 6.212121E-9 1.098744E+0 8.690900E-1 1.299966E+0 6.363636E-9 1.098900E+0 8.690113E-1 1.299957E+0 6.515152E-9 1.099012E+0 8.688586E-1 1.299949E+0 6.666667E-9 1.099116E+0 8.687059E-1 1.299962E+0 6.818182E-9 1.099218E+0 8.685460E-1 1.299982E+0 6.969697E-9 1.099294E+0 8.683337E-1 1.300003E+0 7.121212E-9 1.099360E+0 8.681214E-1 1.300003E+0 7.272727E-9 1.099426E+0 8.679092E-1 1.299980E+0 7.424242E-9 1.099481E+0 8.676965E-1 1.299958E+0 7.575758E-9 1.099525E+0 8.674837E-1 1.299946E+0 7.727273E-9 1.099569E+0 8.672709E-1 1.299964E+0 7.878788E-9 1.099612E+0 8.670529E-1 1.299986E+0 8.030303E-9 1.099654E+0 8.668302E-1 1.300003E+0 8.181818E-9 1.099695E+0 8.666075E-1 1.299996E+0 8.333333E-9 1.099732E+0 8.663925E-1 1.299980E+0 8.484848E-9 1.099743E+0 8.662044E-1 1.299964E+0 8.636364E-9 1.099747E+0 8.660164E-1 1.299966E+0 8.787879E-9 1.099751E+0 8.658284E-1 1.299982E+0 8.939394E-9 1.099770E+0 8.657767E-1 1.299997E+0 9.090909E-9 1.099798E+0 8.657370E-1 1.300004E+0 9.242424E-9 1.099825E+0 8.656972E-1 1.299993E+0 9.393939E-9 1.099841E+0 8.658852E-1 1.299981E+0 9.545455E-9 1.099835E+0 8.662129E-1 1.299974E+0 9.696970E-9 1.099829E+0 8.665406E-1 1.299988E+0 9.848485E-9 1.099829E+0 8.671584E-1 1.300008E+0 10.000000E-9 1.099852E+0 8.683926E-1 1.300027E+0 1.015152E-8 1.099880E+0 8.696269E-1 1.300022E+0 1.030303E-8 1.099907E+0 8.708928E-1 1.300005E+0 1.045455E-8 1.099911E+0 8.737091E-1 1.299987E+0 1.060606E-8 1.099905E+0 8.765253E-1 1.299982E+0 1.075758E-8 1.099899E+0 8.793416E-1 1.299998E+0 1.090909E-8 1.099903E+0 8.827726E-1 1.300014E+0 1.106061E-8 1.099920E+0 8.864428E-1 1.300024E+0 1.121212E-8 1.099937E+0 8.901130E-1 1.300013E+0 1.136364E-8 1.099948E+0 8.929879E-1 1.299999E+0 1.151515E-8 1.099942E+0 8.947644E-1 1.299985E+0 1.166667E-8 1.099933E+0 8.965410E-1 1.299991E+0 1.181818E-8 1.099926E+0 8.981038E-1 1.300005E+0 1.196970E-8 1.099944E+0 8.980984E-1 1.300018E+0 1.212121E-8 1.099971E+0 8.980930E-1 1.300020E+0 1.227273E-8 1.099998E+0 8.980876E-1 1.300006E+0 1.242424E-8 1.100001E+0 8.981771E-1 1.299993E+0 1.257576E-8 1.099983E+0 8.982875E-1 1.299987E+0 1.272727E-8 1.099964E+0 8.983979E-1 1.300000E+0 1.287879E-8 1.099956E+0 8.984924E-1 1.300016E+0 1.303030E-8 1.099969E+0 8.985650E-1 1.300028E+0 1.318182E-8 1.099984E+0 8.985461E-1 1.300017E+0 1.333333E-8 1.099997E+0 8.984947E-1 1.299998E+0 1.348485E-8 1.099991E+0 8.984433E-1 1.299979E+0 1.363636E-8 1.099981E+0 8.984071E-1 1.299982E+0 1.378788E-8 1.099972E+0 8.983822E-1 1.300002E+0 1.393939E-8 1.099977E+0 8.983573E-1 1.300022E+0 1.409091E-8 1.099992E+0 8.983506E-1 1.300031E+0 1.424242E-8 1.100007E+0 8.983846E-1 1.300014E+0 1.439394E-8 1.100010E+0 8.984203E-1 1.299997E+0 1.454545E-8 1.099992E+0 8.984592E-1 1.299985E+0 1.469697E-8 1.099973E+0 8.985119E-1 1.299996E+0 1.484848E-8 1.099965E+0 8.985684E-1 1.300014E+0 1.500000E-8 1.099997E+0 8.986250E-1 1.300031E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.515152E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.545455E-10 0.0 0.0 0.0 6.060606E-10 0.0 1.207338E-8 2.101715E-8 7.575758E-10 3.216494E-7 4.286049E-7 7.735655E-7 9.090909E-10 1.705456E-6 1.032274E-6 -6.478525E-6 1.060606E-9 2.398013E-6 9.843437E-7 -2.747058E-5 1.212121E-9 1.712545E-6 7.394621E-7 5.916416E-4 1.363636E-9 -3.857682E-6 8.060619E-7 1.584538E-3 1.515152E-9 -1.921816E-5 8.736879E-7 -1.624248E-3 1.666667E-9 -3.669703E-5 9.550649E-7 -1.059596E-2 1.818182E-9 -5.401768E-6 1.042189E-6 -1.197148E-2 1.969697E-9 2.347952E-4 1.129313E-6 -6.747552E-3 2.121212E-9 6.546177E-4 1.008070E-6 -3.289801E-3 2.272727E-9 9.075548E-4 6.518616E-7 5.914013E-3 2.424242E-9 8.230722E-4 2.956531E-7 3.230397E-2 2.575758E-9 5.857728E-4 -3.028433E-8 6.237953E-2 2.727273E-9 3.219761E-4 -2.750952E-7 1.039062E-1 2.878788E-9 -2.101027E-4 -5.102192E-7 1.474431E-1 3.030303E-9 -1.377801E-3 -7.964582E-7 1.906750E-1 3.181818E-9 -3.190880E-3 -1.425167E-6 2.269204E-1 3.333333E-9 -5.488537E-3 -2.171439E-6 2.582541E-1 3.484848E-9 -7.457017E-3 -2.917712E-6 2.895877E-1 3.636364E-9 -5.846077E-3 -3.949410E-6 3.162584E-1 3.787879E-9 -3.771190E-3 -7.684578E-6 3.331332E-1 3.939394E-9 -2.199585E-3 -1.169857E-5 3.500081E-1 4.090909E-9 -1.654106E-3 -1.561924E-5 3.662795E-1 4.242424E-9 -1.345381E-3 -1.953992E-5 3.755318E-1 4.393939E-9 -1.137360E-3 -1.983365E-5 3.843616E-1 4.545455E-9 -4.790915E-4 -1.790443E-5 3.930193E-1 4.696970E-9 2.183082E-4 -1.597520E-5 3.987046E-1 4.848485E-9 9.157078E-4 -1.252038E-5 4.029439E-1 5.000000E-9 3.008983E-3 -5.823671E-6 4.071831E-1 5.151515E-9 5.962343E-3 8.730376E-7 4.105378E-1 5.303030E-9 8.915704E-3 8.432067E-6 4.126834E-1 5.454545E-9 1.282687E-2 5.824483E-5 4.148290E-1 5.606061E-9 1.856495E-2 1.080576E-4 4.168457E-1 5.757576E-9 2.435624E-2 1.578704E-4 4.179389E-1 5.909091E-9 3.020597E-2 2.088797E-4 4.190322E-1 6.060606E-9 3.699713E-2 2.603543E-4 4.200990E-1 6.212121E-9 4.382724E-2 3.118289E-4 4.207850E-1 6.363636E-9 5.065735E-2 3.377005E-4 4.213509E-1 6.515152E-9 5.715787E-2 3.282156E-4 4.219134E-1 6.666667E-9 6.352942E-2 3.187306E-4 4.223380E-1 6.818182E-9 6.990096E-2 3.072083E-4 4.226268E-1 6.969697E-9 7.586399E-2 2.807454E-4 4.229156E-1 7.121212E-9 8.130009E-2 2.542825E-4 4.231746E-1 7.272727E-9 8.672435E-2 2.278196E-4 4.233289E-1 7.424242E-9 9.200029E-2 2.192658E-4 4.234833E-1 7.575758E-9 9.646662E-2 2.146432E-4 4.236331E-1 7.727273E-9 1.009020E-1 2.100207E-4 4.237236E-1 7.878788E-9 1.053375E-1 1.844572E-4 4.238037E-1 8.030303E-9 1.090023E-1 1.395635E-4 4.238829E-1 8.181818E-9 1.124966E-1 9.466977E-5 4.239410E-1 8.333333E-9 1.159908E-1 5.994423E-5 4.239843E-1 8.484848E-9 1.190746E-1 6.126940E-5 4.240276E-1 8.636364E-9 1.217918E-1 6.259458E-5 4.240645E-1 8.787879E-9 1.245042E-1 6.391975E-5 4.240882E-1 8.939394E-9 1.270616E-1 4.323269E-5 4.241119E-1 9.090909E-9 1.291539E-1 2.063153E-5 4.241360E-1 9.242424E-9 1.312303E-1 -1.969630E-6 4.241645E-1 9.393939E-9 1.333066E-1 -1.589119E-5 4.241933E-1 9.545455E-9 1.349248E-1 -2.449300E-5 4.242202E-1 9.696970E-9 1.365024E-1 -3.309480E-5 4.242141E-1 9.848485E-9 1.380800E-1 -6.671253E-5 4.241919E-1 10.000000E-9 1.394186E-1 -1.534891E-4 4.241697E-1 1.015152E-8 1.406099E-1 -2.402657E-4 4.241592E-1 1.030303E-8 1.418011E-1 -3.274165E-4 4.241648E-1 1.045455E-8 1.428926E-1 -4.329073E-4 4.241704E-1 1.060606E-8 1.437936E-1 -5.383982E-4 4.241749E-1 1.075758E-8 1.446890E-1 -6.438890E-4 4.241718E-1 1.090909E-8 1.455717E-1 -8.184312E-4 4.241687E-1 1.106061E-8 1.462500E-1 -1.019827E-3 4.241660E-1 1.121212E-8 1.469199E-1 -1.221222E-3 4.241682E-1 1.136364E-8 1.475897E-1 -1.486620E-3 4.241721E-1 1.151515E-8 1.481389E-1 -1.840402E-3 4.241758E-1 1.166667E-8 1.486408E-1 -2.194184E-3 4.241764E-1 1.181818E-8 1.491427E-1 -2.491681E-3 4.241737E-1 1.196970E-8 1.495899E-1 -2.376425E-3 4.241711E-1 1.212121E-8 1.499665E-1 -2.261168E-3 4.241697E-1 1.227273E-8 1.503416E-1 -2.145912E-3 4.241724E-1 1.242424E-8 1.507023E-1 -1.857613E-3 4.241751E-1 1.257576E-8 1.509846E-1 -1.531329E-3 4.241776E-1 1.272727E-8 1.512639E-1 -1.205046E-3 4.241769E-1 1.287879E-8 1.515433E-1 -1.036881E-3 4.241756E-1 1.303030E-8 1.517637E-1 -9.534365E-4 4.241744E-1 1.318182E-8 1.519711E-1 -8.165531E-4 4.241750E-1 1.333333E-8 1.521785E-1 -6.699112E-4 4.241769E-1 1.348485E-8 1.523579E-1 -5.232692E-4 4.241788E-1 1.363636E-8 1.525124E-1 -4.527666E-4 4.241797E-1 1.378788E-8 1.526665E-1 -4.397026E-4 4.241782E-1 1.393939E-8 1.528108E-1 -4.266386E-4 4.241768E-1 1.409091E-8 1.529261E-1 -4.157205E-4 4.241756E-1 1.424242E-8 1.530403E-1 -4.095951E-4 4.241772E-1 1.439394E-8 1.531546E-1 -4.036844E-4 4.241789E-1 1.454545E-8 1.532420E-1 -3.943176E-4 4.241805E-1 1.469697E-8 1.533271E-1 -3.695141E-4 4.241797E-1 1.484848E-8 1.534122E-1 -3.405635E-4 4.241779E-1 1.500000E-8 1.535659E-1 -3.116129E-4 4.241760E-1 | [Ramp] dV/dt_r 9.671E-2/2.846E-9 1.708E-3/2.258E-9 2.622E-1/1.196E-9 dV/dt_f 8.071E-2/2.853E-9 3.208E-2/1.607E-9 2.680E-1/1.911E-9 | |[End data_o | |====================================================================== [End]