|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP04 | TinyLogic(tm) ULP Inverter | MicroPak 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp04l6x_230.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 12m 7m 12m L_pkg 4.84n 1.95n 8.84n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 12m 8.84n 0.31p 2 a data_i 12m 5.01n 0.39p 3 gnd GND 7m 1.95n 0.16p 4 y data_o 12m 8.45n 0.32p 5 nc NC 12m 4.84n 0.38p 6 vcc POWER 12m 2.34n 0.17p | [Model] data_i Model_type Input Vinh=1.6 Vinl=0.7 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.097214E-1 -1.117883E-1 -2.156664E-1 -2.400000E+0 -1.017117E-1 -1.046785E-1 -2.010616E-1 -2.300000E+0 -9.437804E-2 -9.779785E-2 -1.872229E-1 -2.200000E+0 -8.766948E-2 -9.119578E-2 -1.740305E-1 -2.100000E+0 -8.122978E-2 -8.483999E-2 -1.616178E-1 -2.000000E+0 -7.509042E-2 -7.883097E-2 -1.498487E-1 -1.900000E+0 -6.929081E-2 -7.294924E-2 -1.386788E-1 -1.800000E+0 -6.376406E-2 -6.719667E-2 -1.280617E-1 -1.700000E+0 -5.847911E-2 -6.165247E-2 -1.179626E-1 -1.600000E+0 -5.340541E-2 -5.616596E-2 -1.082364E-1 -1.500000E+0 -4.854318E-2 -5.075638E-2 -9.899388E-2 -1.400000E+0 -4.379354E-2 -4.540927E-2 -9.010144E-2 -1.300000E+0 -3.915943E-2 -4.011428E-2 -8.140756E-2 -1.200000E+0 -3.460573E-2 -3.486460E-2 -7.300317E-2 -1.100000E+0 -3.009146E-2 -2.965775E-2 -6.460317E-2 -1.000000E+0 -2.556309E-2 -2.449776E-2 -5.614022E-2 -9.000000E-1 -2.093955E-2 -1.939975E-2 -4.723787E-2 -8.000000E-1 -1.607726E-2 -1.439948E-2 -3.689406E-2 -7.000000E-1 -1.072124E-2 -9.574571E-3 -2.430122E-2 -6.000000E-1 -4.942226E-3 -5.091195E-3 -1.206397E-2 -5.000000E-1 -1.021776E-3 -1.222843E-3 -3.158976E-3 -4.000000E-1 -8.626650E-5 -7.684540E-5 -2.182280E-4 -3.000000E-1 -4.373729E-6 -4.789689E-6 -5.158519E-6 -2.000000E-1 -1.526967E-7 -2.661105E-7 -6.774870E-8 -1.000000E-1 -4.071257E-9 -1.259278E-8 -6.391638E-10 0.0 -6.185658E-11 -2.835310E-10 -3.567742E-12 1.000000E-1 2.534714E-11 2.244539E-10 1.042472E-12 2.000000E-1 2.873007E-11 2.502301E-10 1.152078E-12 3.000000E-1 3.000028E-11 2.565818E-10 1.205425E-12 4.000000E-1 3.113110E-11 2.617244E-10 1.254885E-12 5.000000E-1 3.224832E-11 2.667119E-10 1.305178E-12 6.000000E-1 3.337752E-11 2.717125E-10 1.356693E-12 7.000000E-1 3.452805E-11 2.767738E-10 1.409983E-12 8.000000E-1 3.570566E-11 2.819185E-10 1.465272E-12 9.000000E-1 3.690892E-11 2.871554E-10 1.523448E-12 1.000000E+0 3.814193E-11 2.924931E-10 1.582734E-12 1.100000E+0 3.940470E-11 2.979346E-10 1.647349E-12 1.200000E+0 4.070033E-11 3.034868E-10 1.710854E-12 1.300000E+0 4.202816E-11 3.091492E-10 1.778133E-12 1.400000E+0 4.338840E-11 3.149265E-10 1.849187E-12 1.500000E+0 4.478529E-11 3.208214E-10 1.922018E-12 1.600000E+0 4.621548E-11 3.268412E-10 1.996625E-12 1.700000E+0 4.768763E-11 3.329923E-10 2.077005E-12 1.800000E+0 4.919975E-11 3.392895E-10 2.161382E-12 1.900000E+0 5.075940E-11 3.457465E-10 2.248868E-12 2.000000E+0 5.237277E-11 3.523897E-10 2.338130E-12 2.100000E+0 5.405010E-11 3.592491E-10 2.431833E-12 2.200000E+0 5.580159E-11 3.663740E-10 2.535305E-12 2.300000E+0 5.764278E-11 3.738116E-10 2.644107E-12 2.400000E+0 5.959233E-11 3.816405E-10 2.762235E-12 2.500000E+0 6.166934E-11 3.899325E-10 2.887468E-12 | [POWER Clamp] 0.0 6.166934E-11 3.738116E-10 3.177014E-12 -1.000000E-1 6.390532E-11 3.816396E-10 3.347100E-12 -2.000000E-1 6.632650E-11 3.899316E-10 3.536282E-12 -3.000000E-1 6.897016E-11 3.987952E-10 3.742340E-12 -4.000000E-1 7.187673E-11 4.083360E-10 3.980372E-12 -5.000000E-1 7.509193E-11 4.186931E-10 4.244605E-12 -6.000000E-1 7.865797E-11 4.300134E-10 4.551026E-12 -7.000000E-1 8.264323E-11 4.424643E-10 4.890310E-12 -8.000000E-1 8.709744E-11 4.562368E-10 5.279332E-12 -9.000000E-1 9.208989E-11 4.715224E-10 5.718981E-12 -1.000000E+0 9.768630E-11 4.885452E-10 6.211920E-12 -1.100000E+0 1.039710E-10 5.075505E-10 6.772360E-12 -1.200000E+0 1.110161E-10 5.287886E-10 7.403855E-12 -1.300000E+0 1.189120E-10 5.525234E-10 8.115286E-12 -1.400000E+0 1.277476E-10 5.790586E-10 8.916423E-12 -1.500000E+0 1.376179E-10 6.086980E-10 9.814371E-12 -1.600000E+0 1.486225E-10 6.417560E-10 1.081801E-11 -1.700000E+0 1.608820E-10 6.785781E-10 1.193445E-11 -1.800000E+0 1.744924E-10 7.195071E-10 1.318146E-11 -1.900000E+0 1.895755E-10 7.649286E-10 1.456879E-11 -2.000000E+0 2.062555E-10 8.152137E-10 1.610356E-11 -2.100000E+0 2.246532E-10 8.707666E-10 1.780798E-11 -2.200000E+0 2.449170E-10 9.320047E-10 1.967671E-11 -2.300000E+0 2.671721E-10 9.993508E-10 2.174172E-11 -2.400000E+0 2.915686E-10 1.073252E-9 2.400835E-11 -2.500000E+0 3.182521E-10 1.154168E-9 2.649880E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=1.25 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.629840E-1 3.138421E-2 2.109394E-1 -2.400000E+0 1.552811E-1 2.915241E-2 2.016012E-1 -2.300000E+0 1.475116E-1 2.698485E-2 1.921089E-1 -2.200000E+0 1.396742E-1 2.489444E-2 1.824598E-1 -2.100000E+0 1.317816E-1 2.289990E-2 1.726634E-1 -2.000000E+0 1.238481E-1 2.103583E-2 1.627480E-1 -1.900000E+0 1.158898E-1 1.939690E-2 1.527230E-1 -1.800000E+0 1.079200E-1 1.879245E-2 1.426207E-1 -1.700000E+0 9.997058E-2 2.714335E-2 1.324565E-1 -1.600000E+0 9.205984E-2 3.857514E-2 1.222775E-1 -1.500000E+0 8.421239E-2 4.598878E-2 1.121063E-1 -1.400000E+0 7.646142E-2 4.780166E-2 1.019938E-1 -1.300000E+0 6.884382E-2 4.616809E-2 9.199062E-2 -1.200000E+0 6.140344E-2 4.287124E-2 8.216258E-2 -1.100000E+0 5.419297E-2 3.898905E-2 7.255508E-2 -1.000000E+0 4.727665E-2 3.496819E-2 6.333149E-2 -9.000000E-1 4.073975E-2 3.094555E-2 5.464441E-2 -8.000000E-1 3.470079E-2 2.695504E-2 4.659592E-2 -7.000000E-1 2.931793E-2 2.300270E-2 3.947820E-2 -6.000000E-1 2.463195E-2 1.908813E-2 3.338979E-2 -5.000000E-1 2.035887E-2 1.528157E-2 2.781257E-2 -4.000000E-1 1.620343E-2 1.188497E-2 2.228088E-2 -3.000000E-1 1.207791E-2 8.774800E-3 1.671384E-2 -2.000000E-1 7.985375E-3 5.754890E-3 1.112491E-2 -1.000000E-1 3.949402E-3 2.822056E-3 5.541963E-3 0.0 1.069065E-10 5.741647E-10 1.082334E-11 1.000000E-1 -3.788812E-3 -2.671839E-3 -5.377787E-3 2.000000E-1 -7.365257E-3 -5.172412E-3 -1.049380E-2 3.000000E-1 -1.072790E-2 -7.501011E-3 -1.534522E-2 4.000000E-1 -1.387533E-2 -9.656938E-3 -1.992923E-2 5.000000E-1 -1.680611E-2 -1.163951E-2 -2.424300E-2 6.000000E-1 -1.951883E-2 -1.344805E-2 -2.828367E-2 7.000000E-1 -2.201212E-2 -1.508194E-2 -3.204837E-2 8.000000E-1 -2.428461E-2 -1.654062E-2 -3.553423E-2 9.000000E-1 -2.633506E-2 -1.782371E-2 -3.873837E-2 1.000000E+0 -2.816240E-2 -1.893120E-2 -4.165792E-2 1.100000E+0 -2.976600E-2 -1.986413E-2 -4.429002E-2 1.200000E+0 -3.114642E-2 -2.062647E-2 -4.663186E-2 1.300000E+0 -3.230752E-2 -2.123042E-2 -4.868079E-2 1.400000E+0 -3.326213E-2 -2.170473E-2 -5.043521E-2 1.500000E+0 -3.404009E-2 -2.209047E-2 -5.189950E-2 1.600000E+0 -3.468425E-2 -2.242041E-2 -5.309716E-2 1.700000E+0 -3.523260E-2 -2.271258E-2 -5.407662E-2 1.800000E+0 -3.571108E-2 -2.297669E-2 -5.489276E-2 1.900000E+0 -3.613674E-2 -2.321871E-2 -5.559002E-2 2.000000E+0 -3.652133E-2 -2.344278E-2 -5.620009E-2 2.100000E+0 -3.687330E-2 -2.365198E-2 -5.674495E-2 2.200000E+0 -3.719889E-2 -2.384867E-2 -5.723998E-2 2.300000E+0 -3.750286E-2 -2.403473E-2 -5.769621E-2 2.400000E+0 -3.778888E-2 -2.421169E-2 -5.812167E-2 2.500000E+0 -3.805985E-2 -2.438097E-2 -5.852238E-2 2.600000E+0 -3.831809E-2 -2.454680E-2 -5.890290E-2 2.700000E+0 -3.856553E-2 -2.476927E-2 -5.926675E-2 2.800000E+0 -3.880589E-2 -2.619631E-2 -5.961670E-2 2.900000E+0 -3.908374E-2 -3.086120E-2 -5.995499E-2 3.000000E+0 -3.992173E-2 -3.661501E-2 -6.028579E-2 3.100000E+0 -4.311049E-2 -4.327794E-2 -6.071751E-2 3.200000E+0 -4.847716E-2 -5.050976E-2 -6.291336E-2 3.300000E+0 -5.446505E-2 -5.812106E-2 -6.986334E-2 3.400000E+0 -6.072504E-2 -6.601935E-2 -7.994539E-2 3.500000E+0 -6.722806E-2 -7.414763E-2 -9.101691E-2 3.600000E+0 -7.394247E-2 -8.246223E-2 -1.014997E-1 3.700000E+0 -8.082679E-2 -9.092679E-2 -1.115626E-1 3.800000E+0 -8.783955E-2 -9.951046E-2 -1.215285E-1 3.900000E+0 -9.494374E-2 -1.081874E-1 -1.314669E-1 4.000000E+0 -1.020967E-1 -1.169369E-1 -1.413454E-1 4.100000E+0 -1.092935E-1 -1.257440E-1 -1.512067E-1 4.200000E+0 -1.165026E-1 -1.345867E-1 -1.609943E-1 4.300000E+0 -1.237059E-1 -1.435053E-1 -1.707105E-1 4.400000E+0 -1.308900E-1 -1.524562E-1 -1.803546E-1 4.500000E+0 -1.380621E-1 -1.614413E-1 -1.899068E-1 4.600000E+0 -1.452006E-1 -1.704874E-1 -1.993880E-1 4.700000E+0 -1.522972E-1 -1.795191E-1 -2.087831E-1 4.800000E+0 -1.593767E-1 -1.885695E-1 -2.180827E-1 4.900000E+0 -1.663892E-1 -1.975997E-1 -2.272384E-1 5.000000E+0 -1.734122E-1 -2.066124E-1 -2.363120E-1 | [Pulldown] -2.500000E+0 -1.549426E-1 -1.800342E-1 -2.188292E-1 -2.400000E+0 -1.481921E-1 -1.711310E-1 -2.103726E-1 -2.300000E+0 -1.413959E-1 -1.622071E-1 -2.017614E-1 -2.200000E+0 -1.344901E-1 -1.532212E-1 -1.929733E-1 -2.100000E+0 -1.274851E-1 -1.442482E-1 -1.839994E-1 -2.000000E+0 -1.203569E-1 -1.352492E-1 -1.747753E-1 -1.900000E+0 -1.131129E-1 -1.262252E-1 -1.653327E-1 -1.800000E+0 -1.057724E-1 -1.172215E-1 -1.556881E-1 -1.700000E+0 -9.833768E-2 -1.081991E-1 -1.458636E-1 -1.600000E+0 -9.082658E-2 -9.918003E-2 -1.358543E-1 -1.500000E+0 -8.325860E-2 -9.017796E-2 -1.256906E-1 -1.400000E+0 -7.566392E-2 -8.121131E-2 -1.153757E-1 -1.300000E+0 -6.804390E-2 -7.230261E-2 -1.049075E-1 -1.200000E+0 -6.043556E-2 -6.347852E-2 -9.433700E-2 -1.100000E+0 -5.286815E-2 -5.477052E-2 -8.361533E-2 -1.000000E+0 -4.537301E-2 -4.621657E-2 -7.276289E-2 -9.000000E-1 -3.797881E-2 -3.786659E-2 -6.169366E-2 -8.000000E-1 -3.070065E-2 -2.980118E-2 -5.006007E-2 -7.000000E-1 -2.354218E-2 -2.218298E-2 -3.765730E-2 -6.000000E-1 -1.679835E-2 -1.530425E-2 -2.600222E-2 -5.000000E-1 -1.194000E-2 -9.395835E-3 -1.710659E-2 -4.000000E-1 -9.193522E-3 -6.612695E-3 -1.249254E-2 -3.000000E-1 -6.923661E-3 -4.923134E-3 -9.423355E-3 -2.000000E-1 -4.652600E-3 -3.281019E-3 -6.368794E-3 -1.000000E-1 -2.343859E-3 -1.638186E-3 -3.229075E-3 0.0 -5.695969E-11 -4.962099E-10 -1.949861E-12 1.000000E-1 2.276289E-3 1.567243E-3 3.174932E-3 2.000000E-1 4.387218E-3 3.005186E-3 6.150937E-3 3.000000E-1 6.334623E-3 4.315977E-3 8.928273E-3 4.000000E-1 8.120469E-3 5.501800E-3 1.150744E-2 5.000000E-1 9.746820E-3 6.564860E-3 1.388913E-2 6.000000E-1 1.121578E-2 7.507366E-3 1.607409E-2 7.000000E-1 1.252939E-2 8.331478E-3 1.806291E-2 8.000000E-1 1.368936E-2 9.039197E-3 1.985542E-2 9.000000E-1 1.469638E-2 9.632073E-3 2.144929E-2 1.000000E+0 1.554834E-2 1.011045E-2 2.283632E-2 1.100000E+0 1.623621E-2 1.047264E-2 2.399361E-2 1.200000E+0 1.674285E-2 1.072062E-2 2.487511E-2 1.300000E+0 1.707097E-2 1.087643E-2 2.545285E-2 1.400000E+0 1.727026E-2 1.097511E-2 2.579262E-2 1.500000E+0 1.739672E-2 1.104230E-2 2.599688E-2 1.600000E+0 1.748405E-2 1.109177E-2 2.613123E-2 1.700000E+0 1.754931E-2 1.113065E-2 2.622802E-2 1.800000E+0 1.760125E-2 1.116278E-2 2.630309E-2 1.900000E+0 1.764464E-2 1.119038E-2 2.636468E-2 2.000000E+0 1.768225E-2 1.121481E-2 2.641742E-2 2.100000E+0 1.771579E-2 1.123693E-2 2.646405E-2 2.200000E+0 1.774636E-2 1.125732E-2 2.650631E-2 2.300000E+0 1.777469E-2 1.127638E-2 2.654533E-2 2.400000E+0 1.780131E-2 1.129442E-2 2.658191E-2 2.500000E+0 1.782661E-2 1.131172E-2 2.661662E-2 2.600000E+0 1.785089E-2 1.132985E-2 2.664992E-2 2.700000E+0 1.787446E-2 1.137681E-2 2.668225E-2 2.800000E+0 1.789779E-2 1.169370E-2 2.671416E-2 2.900000E+0 1.792332E-2 1.243019E-2 2.674636E-2 3.000000E+0 1.797630E-2 1.326566E-2 2.677994E-2 3.100000E+0 1.820556E-2 1.413601E-2 2.681712E-2 3.200000E+0 1.906296E-2 1.505280E-2 2.687398E-2 3.300000E+0 2.097550E-2 1.602823E-2 2.709741E-2 3.400000E+0 2.386173E-2 1.707519E-2 2.818339E-2 3.500000E+0 2.762554E-2 1.820577E-2 3.089713E-2 3.600000E+0 3.199282E-2 1.943071E-2 3.511422E-2 3.700000E+0 3.689216E-2 2.076065E-2 4.042491E-2 3.800000E+0 4.224303E-2 2.220626E-2 4.671000E-2 3.900000E+0 4.798069E-2 2.377457E-2 5.376921E-2 4.000000E+0 5.405283E-2 2.546692E-2 6.136499E-2 4.100000E+0 6.041682E-2 2.728102E-2 6.945422E-2 4.200000E+0 6.703463E-2 2.921349E-2 7.795562E-2 4.300000E+0 7.388153E-2 3.126099E-2 8.681057E-2 4.400000E+0 8.094280E-2 3.342049E-2 9.595573E-2 4.500000E+0 8.817785E-2 3.568918E-2 1.053767E-1 4.600000E+0 9.557776E-2 3.806438E-2 1.150101E-1 4.700000E+0 1.031276E-1 4.054329E-2 1.248493E-1 4.800000E+0 1.108146E-1 4.312287E-2 1.348527E-1 4.900000E+0 1.186276E-1 4.579954E-2 1.450208E-1 5.000000E+0 1.265840E-1 4.856894E-2 1.553401E-1 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500001E+0 2.300000E+0 2.700007E+0 1.818182E-9 2.499811E+0 2.300010E+0 2.699197E+0 2.121212E-9 2.499062E+0 2.299789E+0 2.711434E+0 2.424242E-9 2.506100E+0 2.298659E+0 2.712577E+0 2.727273E-9 2.524724E+0 2.299607E+0 2.435562E+0 3.030303E-9 2.515368E+0 2.304785E+0 2.053100E+0 3.333333E-9 2.433543E+0 2.314840E+0 1.807385E+0 3.636364E-9 2.307640E+0 2.321340E+0 1.638111E+0 3.939394E-9 2.173125E+0 2.317847E+0 1.536210E+0 4.242424E-9 2.052389E+0 2.303434E+0 1.480784E+0 4.545455E-9 1.952830E+0 2.274270E+0 1.449724E+0 4.848485E-9 1.874528E+0 2.233636E+0 1.432585E+0 5.151515E-9 1.813932E+0 2.188468E+0 1.422770E+0 5.454545E-9 1.767656E+0 2.142612E+0 1.417156E+0 5.757576E-9 1.732657E+0 2.098396E+0 1.413905E+0 6.060606E-9 1.706466E+0 2.056996E+0 1.412009E+0 6.363636E-9 1.687045E+0 2.019105E+0 1.410909E+0 6.666667E-9 1.672355E+0 1.984716E+0 1.410257E+0 6.969697E-9 1.661331E+0 1.954078E+0 1.409879E+0 7.272727E-9 1.652853E+0 1.926763E+0 1.409649E+0 7.575758E-9 1.646454E+0 1.902823E+0 1.409515E+0 7.878788E-9 1.641482E+0 1.881659E+0 1.409430E+0 8.181818E-9 1.637724E+0 1.863298E+0 1.409379E+0 8.484848E-9 1.634783E+0 1.847131E+0 1.409344E+0 8.787879E-9 1.632562E+0 1.833201E+0 1.409322E+0 9.090909E-9 1.630815E+0 1.820956E+0 1.409306E+0 9.393939E-9 1.629497E+0 1.810459E+0 1.409294E+0 9.696970E-9 1.628455E+0 1.801234E+0 1.409284E+0 10.000000E-9 1.627671E+0 1.793358E+0 1.409277E+0 1.030303E-8 1.627050E+0 1.786438E+0 1.409270E+0 1.060606E-8 1.626582E+0 1.780538E+0 1.409265E+0 1.090909E-8 1.626211E+0 1.775364E+0 1.409260E+0 1.121212E-8 1.625931E+0 1.770948E+0 1.409256E+0 1.151515E-8 1.625709E+0 1.767085E+0 1.409252E+0 1.181818E-8 1.625541E+0 1.763784E+0 1.409248E+0 1.212121E-8 1.625408E+0 1.760902E+0 1.409245E+0 1.242424E-8 1.625306E+0 1.758436E+0 1.409242E+0 1.272727E-8 1.625226E+0 1.756288E+0 1.409239E+0 1.303030E-8 1.625164E+0 1.754448E+0 1.409237E+0 1.333333E-8 1.625116E+0 1.752847E+0 1.409235E+0 1.363636E-8 1.625078E+0 1.751474E+0 1.409232E+0 1.393939E-8 1.625049E+0 1.750282E+0 1.409231E+0 1.424242E-8 1.625026E+0 1.749257E+0 1.409229E+0 1.454545E-8 1.625007E+0 1.748369E+0 1.409227E+0 1.484848E-8 1.624993E+0 1.747604E+0 1.409226E+0 1.515152E-8 1.624982E+0 1.746944E+0 1.409225E+0 1.545455E-8 1.624972E+0 1.746373E+0 1.409223E+0 1.575758E-8 1.624965E+0 1.745881E+0 1.409222E+0 1.606061E-8 1.624959E+0 1.745456E+0 1.409221E+0 1.636364E-8 1.624954E+0 1.745090E+0 1.409221E+0 1.666667E-8 1.624950E+0 1.744772E+0 1.409220E+0 1.696970E-8 1.624946E+0 1.744499E+0 1.409219E+0 1.727273E-8 1.624943E+0 1.744263E+0 1.409218E+0 1.757576E-8 1.624941E+0 1.744060E+0 1.409218E+0 1.787879E-8 1.624939E+0 1.743883E+0 1.409217E+0 1.818182E-8 1.624937E+0 1.743732E+0 1.409217E+0 1.848485E-8 1.624935E+0 1.743600E+0 1.409216E+0 1.878788E-8 1.624933E+0 1.743487E+0 1.409216E+0 1.909091E-8 1.624932E+0 1.743389E+0 1.409215E+0 1.939394E-8 1.624931E+0 1.743305E+0 1.409215E+0 1.969697E-8 1.624930E+0 1.743232E+0 1.409215E+0 2.000000E-8 1.624928E+0 1.743169E+0 1.409214E+0 2.030303E-8 1.624927E+0 1.743114E+0 1.409214E+0 2.060606E-8 1.624926E+0 1.743067E+0 1.409214E+0 2.090909E-8 1.624925E+0 1.743026E+0 1.409214E+0 2.121212E-8 1.624925E+0 1.742991E+0 1.409213E+0 2.151515E-8 1.624924E+0 1.742961E+0 1.409213E+0 2.181818E-8 1.624923E+0 1.742935E+0 1.409213E+0 2.212121E-8 1.624922E+0 1.742912E+0 1.409213E+0 2.242424E-8 1.624922E+0 1.742892E+0 1.409213E+0 2.272727E-8 1.624921E+0 1.742875E+0 1.409213E+0 2.303030E-8 1.624920E+0 1.742861E+0 1.409212E+0 2.333333E-8 1.624920E+0 1.742848E+0 1.409212E+0 2.363636E-8 1.624919E+0 1.742837E+0 1.409212E+0 2.393939E-8 1.624918E+0 1.742827E+0 1.409212E+0 2.424242E-8 1.624918E+0 1.742819E+0 1.409212E+0 2.454545E-8 1.624917E+0 1.742811E+0 1.409212E+0 2.484848E-8 1.624917E+0 1.742805E+0 1.409212E+0 2.515152E-8 1.624916E+0 1.742800E+0 1.409212E+0 2.545455E-8 1.624916E+0 1.742795E+0 1.409212E+0 2.575758E-8 1.624915E+0 1.742791E+0 1.409212E+0 2.606061E-8 1.624915E+0 1.742787E+0 1.409212E+0 2.636364E-8 1.624914E+0 1.742784E+0 1.409212E+0 2.666667E-8 1.624914E+0 1.742781E+0 1.409212E+0 2.696970E-8 1.624914E+0 1.742779E+0 1.409212E+0 2.727273E-8 1.624913E+0 1.742776E+0 1.409212E+0 2.757576E-8 1.624913E+0 1.742774E+0 1.409212E+0 2.787879E-8 1.624913E+0 1.742773E+0 1.409212E+0 2.818182E-8 1.624912E+0 1.742771E+0 1.409212E+0 2.848485E-8 1.624912E+0 1.742770E+0 1.409212E+0 2.878788E-8 1.624912E+0 1.742769E+0 1.409212E+0 2.909091E-8 1.624911E+0 1.742768E+0 1.409212E+0 2.939394E-8 1.624911E+0 1.742767E+0 1.409211E+0 2.969697E-8 1.624911E+0 1.742766E+0 1.409211E+0 3.000000E-8 1.624910E+0 1.742765E+0 1.409211E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 2.016655E+0 1.738563E+0 2.298902E+0 3.030303E-10 2.016655E+0 1.738563E+0 2.298902E+0 6.060606E-10 2.016655E+0 1.738563E+0 2.298902E+0 9.090909E-10 2.016655E+0 1.738563E+0 2.298902E+0 1.212121E-9 2.016655E+0 1.738564E+0 2.298902E+0 1.515152E-9 2.016654E+0 1.738564E+0 2.298899E+0 1.818182E-9 2.016747E+0 1.738558E+0 2.295010E+0 2.121212E-9 2.011007E+0 1.738571E+0 2.008896E+0 2.424242E-9 1.872737E+0 1.739521E+0 1.477036E+0 2.727273E-9 1.440529E+0 1.728075E+0 1.055922E+0 3.030303E-9 1.240507E+0 1.616504E+0 7.294696E-1 3.333333E-9 1.143615E+0 1.322877E+0 6.265519E-1 3.636364E-9 1.013417E+0 1.161960E+0 5.853517E-1 3.939394E-9 8.876156E-1 1.119106E+0 5.677461E-1 4.242424E-9 7.941142E-1 1.103100E+0 5.597316E-1 4.545455E-9 7.351838E-1 1.075373E+0 5.553553E-1 4.848485E-9 7.007368E-1 1.036195E+0 5.529764E-1 5.151515E-9 6.789325E-1 9.925149E-1 5.516472E-1 5.454545E-9 6.642358E-1 9.483938E-1 5.509104E-1 5.757576E-9 6.538556E-1 9.073902E-1 5.504966E-1 6.060606E-9 6.463132E-1 8.712944E-1 5.502615E-1 6.363636E-9 6.407834E-1 8.405306E-1 5.501274E-1 6.666667E-9 6.366292E-1 8.148251E-1 5.500481E-1 6.969697E-9 6.335285E-1 7.940652E-1 5.500011E-1 7.272727E-9 6.311525E-1 7.771403E-1 5.499713E-1 7.575758E-9 6.293632E-1 7.635031E-1 5.499520E-1 7.878788E-9 6.279742E-1 7.521844E-1 5.499383E-1 8.181818E-9 6.269240E-1 7.429012E-1 5.499284E-1 8.484848E-9 6.261013E-1 7.350462E-1 5.499204E-1 8.787879E-9 6.254785E-1 7.285173E-1 5.499139E-1 9.090909E-9 6.249871E-1 7.229154E-1 5.499083E-1 9.393939E-9 6.246153E-1 7.182177E-1 5.499034E-1 9.696970E-9 6.243202E-1 7.141452E-1 5.498990E-1 10.000000E-9 6.240971E-1 7.107096E-1 5.498951E-1 1.030303E-8 6.239193E-1 7.077105E-1 5.498914E-1 1.060606E-8 6.237846E-1 7.051655E-1 5.498882E-1 1.090909E-8 6.236772E-1 7.029363E-1 5.498852E-1 1.121212E-8 6.235953E-1 7.010326E-1 5.498824E-1 1.151515E-8 6.235300E-1 6.993629E-1 5.498799E-1 1.181818E-8 6.234799E-1 6.979297E-1 5.498776E-1 1.212121E-8 6.234399E-1 6.966720E-1 5.498755E-1 1.242424E-8 6.234090E-1 6.955878E-1 5.498736E-1 1.272727E-8 6.233843E-1 6.946362E-1 5.498718E-1 1.303030E-8 6.233650E-1 6.938129E-1 5.498702E-1 1.333333E-8 6.233494E-1 6.930906E-1 5.498687E-1 1.363636E-8 6.233372E-1 6.924637E-1 5.498674E-1 1.393939E-8 6.233272E-1 6.919141E-1 5.498661E-1 1.424242E-8 6.233192E-1 6.914356E-1 5.498650E-1 1.454545E-8 6.233126E-1 6.910165E-1 5.498640E-1 1.484848E-8 6.233072E-1 6.906508E-1 5.498630E-1 1.515152E-8 6.233027E-1 6.903307E-1 5.498621E-1 1.545455E-8 6.232989E-1 6.900508E-1 5.498613E-1 1.575758E-8 6.232957E-1 6.898060E-1 5.498606E-1 1.606061E-8 6.232929E-1 6.895915E-1 5.498600E-1 1.636364E-8 6.232905E-1 6.894042E-1 5.498593E-1 1.666667E-8 6.232884E-1 6.892396E-1 5.498588E-1 1.696970E-8 6.232865E-1 6.890961E-1 5.498583E-1 1.727273E-8 6.232848E-1 6.889698E-1 5.498578E-1 1.757576E-8 6.232832E-1 6.888597E-1 5.498574E-1 1.787879E-8 6.232818E-1 6.887627E-1 5.498570E-1 1.818182E-8 6.232805E-1 6.886783E-1 5.498566E-1 1.848485E-8 6.232792E-1 6.886036E-1 5.498563E-1 1.878788E-8 6.232781E-1 6.885388E-1 5.498560E-1 1.909091E-8 6.232770E-1 6.884814E-1 5.498557E-1 1.939394E-8 6.232759E-1 6.884316E-1 5.498555E-1 1.969697E-8 6.232749E-1 6.883874E-1 5.498553E-1 2.000000E-8 6.232740E-1 6.883491E-1 5.498551E-1 2.030303E-8 6.232731E-1 6.883150E-1 5.498549E-1 2.060606E-8 6.232723E-1 6.882855E-1 5.498547E-1 2.090909E-8 6.232715E-1 6.882593E-1 5.498546E-1 2.121212E-8 6.232707E-1 6.882365E-1 5.498544E-1 2.151515E-8 6.232699E-1 6.882162E-1 5.498543E-1 2.181818E-8 6.232692E-1 6.881986E-1 5.498542E-1 2.212121E-8 6.232685E-1 6.881830E-1 5.498540E-1 2.242424E-8 6.232678E-1 6.881693E-1 5.498539E-1 2.272727E-8 6.232672E-1 6.881572E-1 5.498539E-1 2.303030E-8 6.232666E-1 6.881466E-1 5.498538E-1 2.333333E-8 6.232660E-1 6.881372E-1 5.498537E-1 2.363636E-8 6.232654E-1 6.881289E-1 5.498536E-1 2.393939E-8 6.232649E-1 6.881216E-1 5.498536E-1 2.424242E-8 6.232643E-1 6.881151E-1 5.498535E-1 2.454545E-8 6.232638E-1 6.881094E-1 5.498534E-1 2.484848E-8 6.232633E-1 6.881044E-1 5.498534E-1 2.515152E-8 6.232628E-1 6.880999E-1 5.498533E-1 2.545455E-8 6.232624E-1 6.880959E-1 5.498533E-1 2.575758E-8 6.232619E-1 6.880923E-1 5.498533E-1 2.606061E-8 6.232615E-1 6.880892E-1 5.498532E-1 2.636364E-8 6.232611E-1 6.880863E-1 5.498532E-1 2.666667E-8 6.232607E-1 6.880838E-1 5.498532E-1 2.696970E-8 6.232603E-1 6.880816E-1 5.498532E-1 2.727273E-8 6.232600E-1 6.880795E-1 5.498531E-1 2.757576E-8 6.232596E-1 6.880777E-1 5.498531E-1 2.787879E-8 6.232593E-1 6.880761E-1 5.498531E-1 2.818182E-8 6.232589E-1 6.880746E-1 5.498531E-1 2.848485E-8 6.232586E-1 6.880732E-1 5.498531E-1 2.878788E-8 6.232583E-1 6.880720E-1 5.498530E-1 2.909091E-8 6.232580E-1 6.880709E-1 5.498530E-1 2.939394E-8 6.232577E-1 6.880699E-1 5.498530E-1 2.969697E-8 6.232575E-1 6.880689E-1 5.498530E-1 3.000000E-8 6.232572E-1 6.880680E-1 5.498530E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.449783E+0 1.047959E+0 1.853296E+0 3.030303E-10 1.449783E+0 1.047959E+0 1.853296E+0 6.060606E-10 1.449783E+0 1.047959E+0 1.853296E+0 9.090909E-10 1.449783E+0 1.047959E+0 1.853296E+0 1.212121E-9 1.449783E+0 1.047959E+0 1.853296E+0 1.515152E-9 1.449780E+0 1.047961E+0 1.853275E+0 1.818182E-9 1.450388E+0 1.047925E+0 1.842968E+0 2.121212E-9 1.434634E+0 1.048358E+0 1.229804E+0 2.424242E-9 1.069478E+0 1.053276E+0 3.128123E-1 2.727273E-9 3.563855E-1 1.017483E+0 3.078719E-2 3.030303E-9 7.055277E-2 7.287623E-1 -4.053180E-3 3.333333E-9 2.480118E-2 2.897165E-1 1.033424E-3 3.636364E-9 6.558993E-3 8.223549E-2 1.072451E-3 3.939394E-9 1.771144E-3 2.320441E-2 6.745129E-4 4.242424E-9 1.126606E-3 9.875370E-3 4.344391E-4 4.545455E-9 9.437213E-4 4.618845E-3 3.022046E-4 4.848485E-9 7.772643E-4 2.456131E-3 2.270171E-4 5.151515E-9 6.261912E-4 1.590248E-3 1.808275E-4 5.454545E-9 5.033889E-4 1.231212E-3 1.512054E-4 5.757576E-9 4.076727E-4 1.026799E-3 1.309264E-4 6.060606E-9 3.333788E-4 8.784021E-4 1.160683E-4 6.363636E-9 2.760967E-4 7.597024E-4 1.045189E-4 6.666667E-9 2.312642E-4 6.608756E-4 9.496549E-5 6.969697E-9 1.964937E-4 5.781059E-4 8.680157E-5 7.272727E-9 1.689187E-4 5.072444E-4 7.955775E-5 7.575758E-9 1.473605E-4 4.469939E-4 7.307405E-5 7.878788E-9 1.300092E-4 3.947321E-4 6.714696E-5 8.181818E-9 1.162902E-4 3.500004E-4 6.174987E-5 8.484848E-9 1.050496E-4 3.108845E-4 5.676224E-5 8.787879E-9 9.601817E-5 2.772835E-4 5.219918E-5 9.090909E-9 8.845778E-5 2.477236E-4 4.796675E-5 9.393939E-9 8.225292E-5 2.222770E-4 4.409429E-5 9.696970E-9 7.693002E-5 1.997808E-4 4.049785E-5 10.000000E-9 7.244906E-5 1.803881E-4 3.721215E-5 1.030303E-8 6.850773E-5 1.631833E-4 3.416053E-5 1.060606E-8 6.509249E-5 1.483104E-4 3.137490E-5 1.090909E-8 6.201979E-5 1.350945E-4 2.879081E-5 1.121212E-8 5.928023E-5 1.236187E-4 2.643142E-5 1.151515E-8 5.676686E-5 1.134142E-4 2.424656E-5 1.181818E-8 5.447185E-5 1.045129E-4 2.225103E-5 1.212121E-8 5.233223E-5 9.659000E-5 2.040625E-5 1.242424E-8 5.034214E-5 8.964566E-5 1.872055E-5 1.272727E-8 4.846411E-5 8.345621E-5 1.716472E-5 1.303030E-8 4.669385E-5 7.800309E-5 1.574227E-5 1.333333E-8 4.500883E-5 7.313362E-5 1.443143E-5 1.363636E-8 4.340577E-5 6.881936E-5 1.323216E-5 1.393939E-8 4.187110E-5 6.495722E-5 1.212866E-5 1.424242E-8 4.040201E-5 6.151447E-5 1.111832E-5 1.454545E-8 3.899045E-5 5.842266E-5 1.019000E-5 1.484848E-8 3.763368E-5 5.564829E-5 9.339358E-6 1.515152E-8 3.632720E-5 5.314693E-5 8.558874E-6 1.545455E-8 3.506806E-5 5.088634E-5 7.843057E-6 1.575758E-8 3.385415E-5 4.883869E-5 7.187184E-6 1.606061E-8 3.268216E-5 4.697415E-5 6.585089E-6 1.636364E-8 3.155168E-5 4.527617E-5 6.034158E-6 1.666667E-8 3.045892E-5 4.371789E-5 5.527904E-6 1.696970E-8 2.940476E-5 4.229038E-5 5.065283E-6 1.727273E-8 2.838492E-5 4.096985E-5 4.639747E-6 1.757576E-8 2.740127E-5 3.975243E-5 4.251393E-6 1.787879E-8 2.644906E-5 3.861732E-5 3.893796E-6 1.818182E-8 2.553096E-5 3.756396E-5 3.567866E-6 1.848485E-8 2.464176E-5 3.657427E-5 3.267427E-6 1.878788E-8 2.378481E-5 3.564980E-5 2.993944E-6 1.909091E-8 2.295448E-5 3.477494E-5 2.741573E-6 1.939394E-8 2.215469E-5 3.395250E-5 2.512136E-6 1.969697E-8 2.137945E-5 3.316902E-5 2.300175E-6 2.000000E-8 2.063314E-5 3.242805E-5 2.107719E-6 2.030303E-8 1.990964E-5 3.171817E-5 1.929818E-6 2.060606E-8 1.921324E-5 3.104271E-5 1.768304E-6 2.090909E-8 1.853833E-5 3.039272E-5 1.619089E-6 2.121212E-8 1.788850E-5 2.977058E-5 1.483473E-6 2.151515E-8 1.725909E-5 2.916972E-5 1.358331E-6 2.181818E-8 1.665286E-5 2.859170E-5 1.244470E-6 2.212121E-8 1.606602E-5 2.803170E-5 1.139526E-6 2.242424E-8 1.550061E-5 2.749067E-5 1.043936E-6 2.272727E-8 1.495359E-5 2.696513E-5 9.559355E-7 2.303030E-8 1.442637E-5 2.645557E-5 8.756900E-7 2.333333E-8 1.391659E-5 2.595951E-5 8.019020E-7 2.363636E-8 1.342509E-5 2.547711E-5 7.345411E-7 2.393939E-8 1.295011E-5 2.500664E-5 6.726734E-7 2.424242E-8 1.249201E-5 2.454803E-5 6.161305E-7 2.454545E-8 1.204956E-5 2.410012E-5 5.642595E-7 2.484848E-8 1.162266E-5 2.366262E-5 5.167990E-7 2.515152E-8 1.121058E-5 2.323485E-5 0.0 2.545455E-8 1.081285E-5 2.281635E-5 0.0 2.575758E-8 1.042913E-5 2.240680E-5 0.0 2.606061E-8 1.005861E-5 2.200559E-5 0.0 2.636364E-8 9.701361E-6 2.161270E-5 0.0 2.666667E-8 9.356270E-6 2.122740E-5 0.0 2.696970E-8 9.023709E-6 2.084991E-5 0.0 2.727273E-8 8.702341E-6 2.047939E-5 0.0 2.757576E-8 8.392811E-6 2.011624E-5 0.0 2.787879E-8 8.093576E-6 1.975954E-5 0.0 2.818182E-8 7.805522E-6 1.940988E-5 0.0 2.848485E-8 7.526931E-6 1.906620E-5 0.0 2.878788E-8 7.258895E-6 1.872926E-5 0.0 2.909091E-8 6.999556E-6 1.839792E-5 0.0 2.939394E-8 6.750176E-6 1.807306E-5 0.0 2.969697E-8 6.508784E-6 1.775346E-5 0.0 3.000000E-8 6.250792E-6 1.740575E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 1.624904E+0 1.742747E+0 1.409211E+0 3.030303E-10 1.624904E+0 1.742747E+0 1.409211E+0 6.060606E-10 1.624904E+0 1.742747E+0 1.409211E+0 9.090909E-10 1.624904E+0 1.742747E+0 1.409211E+0 1.212121E-9 1.624903E+0 1.742747E+0 1.409211E+0 1.515152E-9 1.624903E+0 1.742747E+0 1.409211E+0 1.818182E-9 1.624903E+0 1.742746E+0 1.461125E+0 2.121212E-9 1.687643E+0 1.742756E+0 2.250902E+0 2.424242E-9 2.151973E+0 1.759773E+0 2.620829E+0 2.727273E-9 2.417568E+0 2.014676E+0 2.687637E+0 3.030303E-9 2.476285E+0 2.226624E+0 2.696859E+0 3.333333E-9 2.484421E+0 2.267482E+0 2.697434E+0 3.636364E-9 2.492049E+0 2.282225E+0 2.698296E+0 3.939394E-9 2.495659E+0 2.288693E+0 2.698890E+0 4.242424E-9 2.497021E+0 2.292223E+0 2.699265E+0 4.545455E-9 2.497732E+0 2.294473E+0 2.699509E+0 4.848485E-9 2.498197E+0 2.295877E+0 2.699666E+0 5.151515E-9 2.498543E+0 2.296750E+0 2.699769E+0 5.454545E-9 2.498810E+0 2.297315E+0 2.699836E+0 5.757576E-9 2.499020E+0 2.297716E+0 2.699881E+0 6.060606E-9 2.499190E+0 2.298024E+0 2.699912E+0 6.363636E-9 2.499327E+0 2.298270E+0 2.699932E+0 6.666667E-9 2.499439E+0 2.298474E+0 2.699947E+0 6.969697E-9 2.499530E+0 2.298644E+0 2.699957E+0 7.272727E-9 2.499606E+0 2.298791E+0 2.699964E+0 7.575758E-9 2.499668E+0 2.298917E+0 2.699970E+0 7.878788E-9 2.499720E+0 2.299028E+0 2.699974E+0 8.181818E-9 2.499763E+0 2.299125E+0 2.699977E+0 8.484848E-9 2.499799E+0 2.299210E+0 2.699980E+0 8.787879E-9 2.499829E+0 2.299286E+0 2.699982E+0 9.090909E-9 2.499854E+0 2.299353E+0 2.699984E+0 9.393939E-9 2.499875E+0 2.299413E+0 2.699986E+0 9.696970E-9 2.499893E+0 2.299467E+0 2.699987E+0 10.000000E-9 2.499907E+0 2.299516E+0 2.699988E+0 1.030303E-8 2.499920E+0 2.299559E+0 2.699989E+0 1.060606E-8 2.499930E+0 2.299598E+0 2.699990E+0 1.090909E-8 2.499939E+0 2.299634E+0 2.699991E+0 1.121212E-8 2.499947E+0 2.299666E+0 2.699992E+0 1.151515E-8 2.499953E+0 2.299695E+0 2.699993E+0 1.181818E-8 2.499959E+0 2.299721E+0 2.699993E+0 1.212121E-8 2.499963E+0 2.299745E+0 2.699994E+0 1.242424E-8 2.499967E+0 2.299766E+0 2.699995E+0 1.272727E-8 2.499970E+0 2.299786E+0 2.699995E+0 1.303030E-8 2.499973E+0 2.299804E+0 2.699996E+0 1.333333E-8 2.499976E+0 2.299820E+0 2.699996E+0 1.363636E-8 2.499978E+0 2.299835E+0 2.699996E+0 1.393939E-8 2.499980E+0 2.299848E+0 2.699997E+0 1.424242E-8 2.499982E+0 2.299861E+0 2.699997E+0 1.454545E-8 2.499983E+0 2.299872E+0 2.699997E+0 1.484848E-8 2.499984E+0 2.299882E+0 2.699997E+0 1.515152E-8 2.499985E+0 2.299892E+0 2.699998E+0 1.545455E-8 2.499986E+0 2.299900E+0 2.699998E+0 1.575758E-8 2.499987E+0 2.299908E+0 2.699998E+0 1.606061E-8 2.499988E+0 2.299915E+0 2.699998E+0 1.636364E-8 2.499989E+0 2.299922E+0 2.699998E+0 1.666667E-8 2.499989E+0 2.299928E+0 2.699998E+0 1.696970E-8 2.499990E+0 2.299933E+0 2.699999E+0 1.727273E-8 2.499991E+0 2.299938E+0 2.699999E+0 1.757576E-8 2.499991E+0 2.299943E+0 2.699999E+0 1.787879E-8 2.499991E+0 2.299947E+0 2.699999E+0 1.818182E-8 2.499992E+0 2.299951E+0 2.699999E+0 1.848485E-8 2.499992E+0 2.299954E+0 2.699999E+0 1.878788E-8 2.499993E+0 2.299958E+0 2.699999E+0 1.909091E-8 2.499993E+0 2.299961E+0 2.699999E+0 1.939394E-8 2.499993E+0 2.299963E+0 2.699999E+0 1.969697E-8 2.499994E+0 2.299966E+0 2.699999E+0 2.000000E-8 2.499994E+0 2.299968E+0 2.699999E+0 2.030303E-8 2.499994E+0 2.299970E+0 2.700000E+0 2.060606E-8 2.499994E+0 2.299972E+0 2.700000E+0 2.090909E-8 2.499995E+0 2.299974E+0 2.700000E+0 2.121212E-8 2.499995E+0 2.299976E+0 2.700000E+0 2.151515E-8 2.499995E+0 2.299977E+0 2.700000E+0 2.181818E-8 2.499995E+0 2.299979E+0 2.700000E+0 2.212121E-8 2.499995E+0 2.299980E+0 2.700000E+0 2.242424E-8 2.499996E+0 2.299981E+0 2.700000E+0 2.272727E-8 2.499996E+0 2.299982E+0 2.700000E+0 2.303030E-8 2.499996E+0 2.299983E+0 2.700000E+0 2.333333E-8 2.499996E+0 2.299984E+0 2.700000E+0 2.363636E-8 2.499996E+0 2.299985E+0 2.700000E+0 2.393939E-8 2.499996E+0 2.299986E+0 2.700000E+0 2.424242E-8 2.499997E+0 2.299987E+0 2.700000E+0 2.454545E-8 2.499997E+0 2.299987E+0 2.700000E+0 2.484848E-8 2.499997E+0 2.299988E+0 2.700000E+0 2.515152E-8 2.499997E+0 2.299989E+0 2.700000E+0 2.545455E-8 2.499997E+0 2.299989E+0 2.700000E+0 2.575758E-8 2.499997E+0 2.299990E+0 2.700000E+0 2.606061E-8 2.499997E+0 2.299990E+0 2.700000E+0 2.636364E-8 2.499997E+0 2.299991E+0 2.700000E+0 2.666667E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.696970E-8 2.499998E+0 2.299991E+0 2.700000E+0 2.727273E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.757576E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.787879E-8 2.499998E+0 2.299992E+0 2.700000E+0 2.818182E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.848485E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.878788E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.909091E-8 2.499998E+0 2.299993E+0 2.700000E+0 2.939394E-8 2.499998E+0 2.299994E+0 2.700000E+0 2.969697E-8 2.499998E+0 2.299994E+0 2.700000E+0 3.000000E-8 2.499998E+0 2.299994E+0 2.700000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 4.200320E-7 -1.376687E-7 -1.148764E-3 2.121212E-9 -2.833073E-4 1.295489E-6 -1.551769E-2 2.424242E-9 -2.174513E-2 1.445100E-3 7.814937E-2 2.727273E-9 -1.026722E-2 -1.288482E-2 5.668703E-1 3.030303E-9 8.541459E-3 -1.118461E-2 1.164731E+0 3.333333E-9 8.888731E-2 -5.789930E-3 1.493400E+0 3.636364E-9 2.407594E-1 -3.141930E-3 1.667231E+0 3.939394E-9 4.279972E-1 7.471790E-5 1.750551E+0 4.242424E-9 6.164948E-1 1.277665E-2 1.790739E+0 4.545455E-9 7.864389E-1 4.275312E-2 1.813849E+0 4.848485E-9 9.309940E-1 8.891952E-2 1.827730E+0 5.151515E-9 1.046837E+0 1.450541E-1 1.836553E+0 5.454545E-9 1.133264E+0 2.063432E-1 1.842223E+0 5.757576E-9 1.198243E+0 2.692396E-1 1.845922E+0 6.060606E-9 1.248336E+0 3.315978E-1 1.848366E+0 6.363636E-9 1.287048E+0 3.918664E-1 1.849976E+0 6.666667E-9 1.317450E+0 4.493203E-1 1.851057E+0 6.969697E-9 1.341197E+0 5.032121E-1 1.851771E+0 7.272727E-9 1.360254E+0 5.535758E-1 1.852256E+0 7.575758E-9 1.375426E+0 5.999849E-1 1.852577E+0 7.878788E-9 1.387877E+0 6.428736E-1 1.852798E+0 8.181818E-9 1.397945E+0 6.819319E-1 1.852944E+0 8.484848E-9 1.406346E+0 7.177903E-1 1.853045E+0 8.787879E-9 1.413207E+0 7.501639E-1 1.853113E+0 9.090909E-9 1.418999E+0 7.794668E-1 1.853161E+0 9.393939E-9 1.423760E+0 8.049624E-1 1.853193E+0 9.696970E-9 1.427815E+0 8.277121E-1 1.853217E+0 10.000000E-9 1.431159E+0 8.476783E-1 1.853233E+0 1.030303E-8 1.434024E+0 8.657337E-1 1.853245E+0 1.060606E-8 1.436397E+0 8.817712E-1 1.853253E+0 1.090909E-8 1.438435E+0 8.963716E-1 1.853260E+0 1.121212E-8 1.440131E+0 9.094460E-1 1.853265E+0 1.151515E-8 1.441588E+0 9.213851E-1 1.853269E+0 1.181818E-8 1.442806E+0 9.321341E-1 1.853272E+0 1.212121E-8 1.443851E+0 9.419647E-1 1.853275E+0 1.242424E-8 1.444729E+0 9.508503E-1 1.853277E+0 1.272727E-8 1.445481E+0 9.589828E-1 1.853279E+0 1.303030E-8 1.446115E+0 9.663570E-1 1.853281E+0 1.333333E-8 1.446657E+0 9.731088E-1 1.853283E+0 1.363636E-8 1.447116E+0 9.792484E-1 1.853284E+0 1.393939E-8 1.447508E+0 9.848710E-1 1.853285E+0 1.424242E-8 1.447840E+0 9.899974E-1 1.853286E+0 1.454545E-8 1.448123E+0 9.946926E-1 1.853287E+0 1.484848E-8 1.448364E+0 9.989841E-1 1.853288E+0 1.515152E-8 1.448570E+0 1.002915E+0 1.853289E+0 1.545455E-8 1.448745E+0 1.006517E+0 1.853289E+0 1.575758E-8 1.448894E+0 1.009815E+0 1.853290E+0 1.606061E-8 1.449021E+0 1.012845E+0 1.853290E+0 1.636364E-8 1.449129E+0 1.015619E+0 1.853291E+0 1.666667E-8 1.449221E+0 1.018172E+0 1.853291E+0 1.696970E-8 1.449300E+0 1.020510E+0 1.853292E+0 1.727273E-8 1.449368E+0 1.022666E+0 1.853292E+0 1.757576E-8 1.449425E+0 1.024640E+0 1.853292E+0 1.787879E-8 1.449474E+0 1.026463E+0 1.853293E+0 1.818182E-8 1.449516E+0 1.028132E+0 1.853293E+0 1.848485E-8 1.449552E+0 1.029676E+0 1.853293E+0 1.878788E-8 1.449582E+0 1.031089E+0 1.853294E+0 1.909091E-8 1.449609E+0 1.032399E+0 1.853294E+0 1.939394E-8 1.449631E+0 1.033596E+0 1.853294E+0 1.969697E-8 1.449650E+0 1.034708E+0 1.853294E+0 2.000000E-8 1.449667E+0 1.035724E+0 1.853294E+0 2.030303E-8 1.449681E+0 1.036668E+0 1.853295E+0 2.060606E-8 1.449693E+0 1.037531E+0 1.853295E+0 2.090909E-8 1.449704E+0 1.038333E+0 1.853295E+0 2.121212E-8 1.449713E+0 1.039068E+0 1.853295E+0 2.151515E-8 1.449721E+0 1.039750E+0 1.853295E+0 2.181818E-8 1.449727E+0 1.040375E+0 1.853295E+0 2.212121E-8 1.449733E+0 1.040955E+0 1.853295E+0 2.242424E-8 1.449738E+0 1.041487E+0 1.853295E+0 2.272727E-8 1.449743E+0 1.041981E+0 1.853295E+0 2.303030E-8 1.449747E+0 1.042435E+0 1.853295E+0 2.333333E-8 1.449750E+0 1.042855E+0 1.853295E+0 2.363636E-8 1.449753E+0 1.043242E+0 1.853296E+0 2.393939E-8 1.449755E+0 1.043600E+0 1.853296E+0 2.424242E-8 1.449758E+0 1.043930E+0 1.853296E+0 2.454545E-8 1.449760E+0 1.044236E+0 1.853296E+0 2.484848E-8 1.449761E+0 1.044517E+0 1.853296E+0 2.515152E-8 1.449763E+0 1.044777E+0 1.853296E+0 2.545455E-8 1.449764E+0 1.045018E+0 1.853296E+0 2.575758E-8 1.449766E+0 1.045239E+0 1.853296E+0 2.606061E-8 1.449767E+0 1.045445E+0 1.853296E+0 2.636364E-8 1.449768E+0 1.045634E+0 1.853296E+0 2.666667E-8 1.449769E+0 1.045809E+0 1.853296E+0 2.696970E-8 1.449769E+0 1.045970E+0 1.853296E+0 2.727273E-8 1.449770E+0 1.046120E+0 1.853296E+0 2.757576E-8 1.449771E+0 1.046257E+0 1.853296E+0 2.787879E-8 1.449772E+0 1.046385E+0 1.853296E+0 2.818182E-8 1.449772E+0 1.046503E+0 1.853296E+0 2.848485E-8 1.449773E+0 1.046612E+0 1.853296E+0 2.878788E-8 1.449773E+0 1.046712E+0 1.853296E+0 2.909091E-8 1.449774E+0 1.046805E+0 1.853296E+0 2.939394E-8 1.449774E+0 1.046891E+0 1.853296E+0 2.969697E-8 1.449774E+0 1.046971E+0 1.853296E+0 3.000000E-8 1.449775E+0 1.047052E+0 1.853296E+0 | [Ramp] dV/dt_r 8.835E-1/1.857E-9 6.391E-1/4.391E-9 1.122E+0/6.905E-10 dV/dt_f 5.423E-1/1.655E-9 3.451E-1/3.211E-9 8.424E-1/8.492E-10 | |[End data_o | |====================================================================== [End]