|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP04 | TinyLogic(tm) ULP Inverter | MicroPak 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp04l6x_140.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 12m 7m 12m L_pkg 4.84n 1.95n 8.84n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 12m 8.84n 0.31p 2 a data_i 12m 5.01n 0.39p 3 gnd GND 7m 1.95n 0.16p 4 y data_o 12m 8.45n 0.32p 5 nc NC 12m 4.84n 0.38p 6 vcc POWER 12m 2.34n 0.17p | [Model] data_i Model_type Input | VIL=.35Vcc, VIH=.65Vcc Vinh=.975 Vinl=.525 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [GND Clamp] -1.500000E+0 -4.329105E-2 -4.919568E-2 -8.356616E-2 -1.400000E+0 -3.952053E-2 -4.416637E-2 -7.724635E-2 -1.300000E+0 -3.571795E-2 -3.913480E-2 -7.086133E-2 -1.200000E+0 -3.186321E-2 -3.410135E-2 -6.441359E-2 -1.100000E+0 -2.793083E-2 -2.907061E-2 -5.771632E-2 -1.000000E+0 -2.388329E-2 -2.405349E-2 -5.069543E-2 -9.000000E-1 -1.965644E-2 -1.907184E-2 -4.302116E-2 -8.000000E-1 -1.512616E-2 -1.416793E-2 -3.377186E-2 -7.000000E-1 -1.006436E-2 -9.425397E-3 -2.220542E-2 -6.000000E-1 -4.576927E-3 -5.013591E-3 -1.086926E-2 -5.000000E-1 -9.109177E-4 -1.197954E-3 -2.710793E-3 -4.000000E-1 -7.366069E-5 -7.294923E-5 -1.699016E-4 -3.000000E-1 -3.664428E-6 -4.428069E-6 -3.847350E-6 -2.000000E-1 -1.264210E-7 -2.416688E-7 -4.971693E-8 -1.000000E-1 -3.323218E-9 -1.126852E-8 -4.610904E-10 0.0 -4.486073E-11 -2.245426E-10 -2.231706E-12 1.000000E-1 2.568684E-11 2.267909E-10 1.053074E-12 2.000000E-1 2.873890E-11 2.503220E-10 1.154188E-12 3.000000E-1 3.000245E-11 2.565867E-10 1.207701E-12 4.000000E-1 3.113354E-11 2.617262E-10 1.256884E-12 5.000000E-1 3.225042E-11 2.667136E-10 1.307399E-12 6.000000E-1 3.337963E-11 2.717143E-10 1.359468E-12 7.000000E-1 3.453016E-11 2.767756E-10 1.412537E-12 8.000000E-1 3.570655E-11 2.819192E-10 1.468159E-12 9.000000E-1 3.691070E-11 2.871572E-10 1.525890E-12 1.000000E+0 3.814371E-11 2.924949E-10 1.585843E-12 1.100000E+0 3.940803E-11 2.979374E-10 1.647793E-12 1.200000E+0 4.070211E-11 3.034886E-10 1.713296E-12 1.300000E+0 4.202882E-11 3.091503E-10 1.780798E-12 1.400000E+0 4.339018E-11 3.149283E-10 1.851630E-12 1.500000E+0 4.478706E-11 3.208231E-10 1.924016E-12 | [POWER Clamp] 0.0 4.478706E-11 3.149283E-10 1.998401E-12 -1.000000E-1 4.621859E-11 3.208236E-10 2.078337E-12 -2.000000E-1 4.769118E-11 3.268421E-10 2.163159E-12 -3.000000E-1 4.920286E-11 3.329945E-10 2.250644E-12 -4.000000E-1 5.076117E-11 3.392913E-10 2.339906E-12 -5.000000E-1 5.237588E-11 3.457483E-10 2.434941E-12 -6.000000E-1 5.405365E-11 3.523915E-10 2.537970E-12 -7.000000E-1 5.580336E-11 3.592535E-10 2.644995E-12 -8.000000E-1 5.764500E-11 3.663754E-10 2.764011E-12 -9.000000E-1 5.959455E-11 3.738121E-10 2.890577E-12 -1.000000E+0 6.167289E-11 3.816409E-10 3.025580E-12 -1.100000E+0 6.390755E-11 3.899348E-10 3.178346E-12 -1.200000E+0 6.632783E-11 3.987979E-10 3.349321E-12 -1.300000E+0 6.897238E-11 4.083374E-10 3.537615E-12 -1.400000E+0 7.187895E-11 4.186957E-10 3.745448E-12 -1.500000E+0 7.509504E-11 4.300138E-10 3.983480E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=.75 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [Pullup] -1.500000E+0 6.840998E-2 1.721583E-2 9.475014E-2 -1.400000E+0 6.158176E-2 2.595312E-2 8.560007E-2 -1.300000E+0 5.490055E-2 3.025326E-2 7.657928E-2 -1.200000E+0 4.840297E-2 2.991826E-2 6.773052E-2 -1.100000E+0 4.213477E-2 2.748203E-2 5.914106E-2 -1.000000E+0 3.610747E-2 2.445871E-2 5.089943E-2 -9.000000E-1 3.045713E-2 2.135787E-2 4.317700E-2 -8.000000E-1 2.542587E-2 1.831361E-2 3.609097E-2 -7.000000E-1 2.095076E-2 1.536025E-2 2.993642E-2 -6.000000E-1 1.718884E-2 1.251331E-2 2.484617E-2 -5.000000E-1 1.389666E-2 9.838704E-3 2.035156E-2 -4.000000E-1 1.080645E-2 7.446462E-3 1.601141E-2 -3.000000E-1 7.845461E-3 5.322096E-3 1.176284E-2 -2.000000E-1 5.029907E-3 3.362931E-3 7.640338E-3 -1.000000E-1 2.398538E-3 1.577485E-3 3.697211E-3 0.0 7.471446E-11 4.768834E-10 1.697309E-11 1.000000E-1 -2.122460E-3 -1.357943E-3 -3.350767E-3 2.000000E-1 -3.962362E-3 -2.511843E-3 -6.303760E-3 3.000000E-1 -5.517944E-3 -3.461155E-3 -8.854111E-3 4.000000E-1 -6.787937E-3 -4.205925E-3 -1.099735E-2 5.000000E-1 -7.772776E-3 -4.748491E-3 -1.273039E-2 6.000000E-1 -8.479894E-3 -5.101410E-3 -1.405544E-2 7.000000E-1 -8.944311E-3 -5.310848E-3 -1.499707E-2 8.000000E-1 -9.252104E-3 -5.450867E-3 -1.563923E-2 9.000000E-1 -9.485924E-3 -5.564407E-3 -1.610269E-2 1.000000E+0 -9.682367E-3 -5.664790E-3 -1.646818E-2 1.100000E+0 -9.855550E-3 -5.756581E-3 -1.677553E-2 1.200000E+0 -1.001248E-2 -5.842021E-3 -1.704549E-2 1.300000E+0 -1.015740E-2 -5.922502E-3 -1.728997E-2 1.400000E+0 -1.029314E-2 -5.998997E-3 -1.751634E-2 1.500000E+0 -1.042168E-2 -6.072240E-3 -1.772941E-2 1.600000E+0 -1.054449E-2 -6.142955E-3 -1.793249E-2 1.700000E+0 -1.066276E-2 -6.214802E-3 -1.812789E-2 1.800000E+0 -1.077951E-2 -6.347359E-3 -1.831734E-2 1.900000E+0 -1.093871E-2 -7.688116E-3 -1.850448E-2 2.000000E+0 -1.166252E-2 -1.226999E-2 -1.879723E-2 2.100000E+0 -1.474106E-2 -1.794370E-2 -2.085833E-2 2.200000E+0 -2.000110E-2 -2.452918E-2 -2.767740E-2 2.300000E+0 -2.588560E-2 -3.168593E-2 -3.763200E-2 2.400000E+0 -3.204509E-2 -3.922433E-2 -4.857917E-2 2.500000E+0 -3.845026E-2 -4.705170E-2 -5.894047E-2 2.600000E+0 -4.506921E-2 -5.511083E-2 -6.888427E-2 2.700000E+0 -5.186023E-2 -6.335793E-2 -7.873353E-2 2.800000E+0 -5.878165E-2 -7.175646E-2 -8.855725E-2 2.900000E+0 -6.579628E-2 -8.027546E-2 -9.832292E-2 3.000000E+0 -7.287239E-2 -8.888899E-2 -1.080778E-1 | [Pulldown] -1.500000E+0 -7.620826E-2 -8.463665E-2 -1.170462E-1 -1.400000E+0 -6.900370E-2 -7.592360E-2 -1.073704E-1 -1.300000E+0 -6.177657E-2 -6.727174E-2 -9.752945E-2 -1.200000E+0 -5.454955E-2 -5.870872E-2 -8.754807E-2 -1.100000E+0 -4.735622E-2 -5.026914E-2 -7.737361E-2 -1.000000E+0 -4.023599E-2 -4.199468E-2 -6.703742E-2 -9.000000E-1 -3.322535E-2 -3.393868E-2 -5.646937E-2 -8.000000E-1 -2.634564E-2 -2.618478E-2 -4.533521E-2 -7.000000E-1 -1.960555E-2 -1.889856E-2 -3.343944E-2 -6.000000E-1 -1.330453E-2 -1.237531E-2 -2.230541E-2 -5.000000E-1 -8.917714E-3 -6.822201E-3 -1.394987E-2 -4.000000E-1 -6.677291E-3 -4.449697E-3 -9.899395E-3 -3.000000E-1 -4.953846E-3 -3.225489E-3 -7.421837E-3 -2.000000E-1 -3.277118E-3 -2.093404E-3 -4.992081E-3 -1.000000E-1 -1.620535E-3 -1.012800E-3 -2.516736E-3 0.0 -2.412177E-11 -3.155860E-10 -4.968838E-13 1.000000E-1 1.483920E-3 8.946214E-4 2.379126E-3 2.000000E-1 2.749410E-3 1.639467E-3 4.449970E-3 3.000000E-1 3.802133E-3 2.238919E-3 6.216884E-3 4.000000E-1 4.647779E-3 2.697527E-3 7.683998E-3 5.000000E-1 5.291572E-3 3.020644E-3 8.852282E-3 6.000000E-1 5.737592E-3 3.218556E-3 9.710636E-3 7.000000E-1 5.998965E-3 3.321100E-3 1.023908E-2 8.000000E-1 6.132025E-3 3.374188E-3 1.050287E-2 9.000000E-1 6.204773E-3 3.406499E-3 1.063727E-2 1.000000E+0 6.251600E-3 3.429377E-3 1.071862E-2 1.100000E+0 6.286007E-3 3.447346E-3 1.077599E-2 1.200000E+0 6.313691E-3 3.462466E-3 1.082097E-2 1.300000E+0 6.337371E-3 3.475794E-3 1.085883E-2 1.400000E+0 6.358485E-3 3.487924E-3 1.089224E-2 1.500000E+0 6.377864E-3 3.499220E-3 1.092270E-2 1.600000E+0 6.396015E-3 3.509975E-3 1.095112E-2 1.700000E+0 6.413273E-3 3.521715E-3 1.097807E-2 1.800000E+0 6.429982E-3 3.560423E-3 1.100391E-2 1.900000E+0 6.448297E-3 3.783116E-3 1.102893E-2 2.000000E+0 6.492749E-3 4.230397E-3 1.105406E-2 2.100000E+0 6.706751E-3 4.784625E-3 1.109345E-2 2.200000E+0 7.514298E-3 5.379519E-3 1.129096E-2 2.300000E+0 9.293975E-3 6.013794E-3 1.232612E-2 2.400000E+0 1.184169E-2 6.689630E-3 1.490641E-2 2.500000E+0 1.526752E-2 7.410772E-3 1.886601E-2 2.600000E+0 1.924318E-2 8.182785E-3 2.379965E-2 2.700000E+0 2.358327E-2 9.013009E-3 2.955660E-2 2.800000E+0 2.828640E-2 9.909414E-3 3.592980E-2 2.900000E+0 3.329891E-2 1.087709E-2 4.278017E-2 3.000000E+0 3.857911E-2 1.191575E-2 5.001077E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 1.500000E+0 1.400000E+0 1.600000E+0 3.030303E-10 1.500000E+0 1.400000E+0 1.600000E+0 6.060606E-10 1.500000E+0 1.400000E+0 1.600000E+0 9.090909E-10 1.500000E+0 1.400000E+0 1.600000E+0 1.212121E-9 1.500000E+0 1.400000E+0 1.600000E+0 1.515152E-9 1.500000E+0 1.400000E+0 1.600000E+0 1.818182E-9 1.500000E+0 1.400000E+0 1.599994E+0 2.121212E-9 1.500030E+0 1.399999E+0 1.599154E+0 2.424242E-9 1.499848E+0 1.400003E+0 1.600388E+0 2.727273E-9 1.499142E+0 1.400058E+0 1.611220E+0 3.030303E-9 1.499206E+0 1.399969E+0 1.616125E+0 3.333333E-9 1.500386E+0 1.399615E+0 1.557070E+0 3.636364E-9 1.504474E+0 1.399322E+0 1.440563E+0 3.939394E-9 1.510580E+0 1.399328E+0 1.320764E+0 4.242424E-9 1.512910E+0 1.399564E+0 1.228007E+0 4.545455E-9 1.509128E+0 1.399858E+0 1.164573E+0 4.848485E-9 1.496936E+0 1.400582E+0 1.124559E+0 5.151515E-9 1.469681E+0 1.402174E+0 1.099780E+0 5.454545E-9 1.432830E+0 1.404836E+0 1.084797E+0 5.757576E-9 1.394550E+0 1.407217E+0 1.075804E+0 6.060606E-9 1.358853E+0 1.408563E+0 1.070420E+0 6.363636E-9 1.327544E+0 1.407727E+0 1.067216E+0 6.666667E-9 1.300721E+0 1.406065E+0 1.065265E+0 6.969697E-9 1.278463E+0 1.404441E+0 1.064099E+0 7.272727E-9 1.260009E+0 1.402768E+0 1.063376E+0 7.575758E-9 1.245098E+0 1.400140E+0 1.062944E+0 7.878788E-9 1.232881E+0 1.395445E+0 1.062672E+0 8.181818E-9 1.223165E+0 1.387831E+0 1.062509E+0 8.484848E-9 1.215253E+0 1.378209E+0 1.062404E+0 8.787879E-9 1.209026E+0 1.367374E+0 1.062341E+0 9.090909E-9 1.203964E+0 1.356215E+0 1.062299E+0 9.393939E-9 1.200009E+0 1.345197E+0 1.062273E+0 9.696970E-9 1.196792E+0 1.334542E+0 1.062255E+0 10.000000E-9 1.194293E+0 1.324499E+0 1.062244E+0 1.030303E-8 1.192260E+0 1.315034E+0 1.062235E+0 1.060606E-8 1.190683E+0 1.306321E+0 1.062229E+0 1.090909E-8 1.189402E+0 1.298236E+0 1.062224E+0 1.121212E-8 1.188406E+0 1.290895E+0 1.062220E+0 1.151515E-8 1.187600E+0 1.284158E+0 1.062217E+0 1.181818E-8 1.186972E+0 1.278093E+0 1.062215E+0 1.212121E-8 1.186465E+0 1.272572E+0 1.062212E+0 1.242424E-8 1.186069E+0 1.267630E+0 1.062210E+0 1.272727E-8 1.185751E+0 1.263159E+0 1.062209E+0 1.303030E-8 1.185501E+0 1.259170E+0 1.062207E+0 1.333333E-8 1.185301E+0 1.255581E+0 1.062206E+0 1.363636E-8 1.185143E+0 1.252385E+0 1.062204E+0 1.393939E-8 1.185017E+0 1.249520E+0 1.062203E+0 1.424242E-8 1.184918E+0 1.246972E+0 1.062202E+0 1.454545E-8 1.184838E+0 1.244697E+0 1.062201E+0 1.484848E-8 1.184775E+0 1.242673E+0 1.062200E+0 1.515152E-8 1.184725E+0 1.240872E+0 1.062199E+0 1.545455E-8 1.184686E+0 1.239270E+0 1.062199E+0 1.575758E-8 1.184654E+0 1.237848E+0 1.062198E+0 1.606061E-8 1.184628E+0 1.236582E+0 1.062197E+0 1.636364E-8 1.184608E+0 1.235461E+0 1.062197E+0 1.666667E-8 1.184592E+0 1.234463E+0 1.062196E+0 1.696970E-8 1.184579E+0 1.233581E+0 1.062196E+0 1.727273E-8 1.184569E+0 1.232795E+0 1.062195E+0 1.757576E-8 1.184561E+0 1.232102E+0 1.062195E+0 1.787879E-8 1.184554E+0 1.231483E+0 1.062195E+0 1.818182E-8 1.184548E+0 1.230939E+0 1.062194E+0 1.848485E-8 1.184544E+0 1.230453E+0 1.062194E+0 1.878788E-8 1.184541E+0 1.230025E+0 1.062194E+0 1.909091E-8 1.184537E+0 1.229643E+0 1.062193E+0 1.939394E-8 1.184535E+0 1.229308E+0 1.062193E+0 1.969697E-8 1.184533E+0 1.229008E+0 1.062193E+0 2.000000E-8 1.184531E+0 1.228745E+0 1.062193E+0 2.030303E-8 1.184530E+0 1.228510E+0 1.062193E+0 2.060606E-8 1.184529E+0 1.228304E+0 1.062192E+0 2.090909E-8 1.184528E+0 1.228119E+0 1.062192E+0 2.121212E-8 1.184527E+0 1.227957E+0 1.062192E+0 2.151515E-8 1.184526E+0 1.227812E+0 1.062192E+0 2.181818E-8 1.184525E+0 1.227686E+0 1.062192E+0 2.212121E-8 1.184525E+0 1.227572E+0 1.062192E+0 2.242424E-8 1.184524E+0 1.227472E+0 1.062192E+0 2.272727E-8 1.184524E+0 1.227384E+0 1.062192E+0 2.303030E-8 1.184523E+0 1.227305E+0 1.062192E+0 2.333333E-8 1.184523E+0 1.227236E+0 1.062192E+0 2.363636E-8 1.184522E+0 1.227174E+0 1.062191E+0 2.393939E-8 1.184522E+0 1.227120E+0 1.062191E+0 2.424242E-8 1.184522E+0 1.227072E+0 1.062191E+0 2.454545E-8 1.184521E+0 1.227029E+0 1.062191E+0 2.484848E-8 1.184521E+0 1.226991E+0 1.062191E+0 2.515152E-8 1.184521E+0 1.226958E+0 1.062191E+0 2.545455E-8 1.184521E+0 1.226928E+0 1.062191E+0 2.575758E-8 1.184520E+0 1.226902E+0 1.062191E+0 2.606061E-8 1.184520E+0 1.226878E+0 1.062191E+0 2.636364E-8 1.184520E+0 1.226858E+0 1.062191E+0 2.666667E-8 1.184520E+0 1.226839E+0 1.062191E+0 2.696970E-8 1.184519E+0 1.226823E+0 1.062191E+0 2.727273E-8 1.184519E+0 1.226809E+0 1.062191E+0 2.757576E-8 1.184519E+0 1.226796E+0 1.062191E+0 2.787879E-8 1.184519E+0 1.226785E+0 1.062191E+0 2.818182E-8 1.184519E+0 1.226775E+0 1.062191E+0 2.848485E-8 1.184519E+0 1.226766E+0 1.062191E+0 2.878788E-8 1.184518E+0 1.226758E+0 1.062191E+0 2.909091E-8 1.184518E+0 1.226751E+0 1.062191E+0 2.939394E-8 1.184518E+0 1.226745E+0 1.062191E+0 2.969697E-8 1.184518E+0 1.226740E+0 1.062191E+0 3.000000E-8 1.184518E+0 1.226734E+0 1.062191E+0 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.352026E+0 1.216679E+0 1.487338E+0 3.030303E-10 1.352026E+0 1.216679E+0 1.487338E+0 6.060606E-10 1.352026E+0 1.216679E+0 1.487338E+0 9.090909E-10 1.352026E+0 1.216679E+0 1.487338E+0 1.212121E-9 1.352026E+0 1.216679E+0 1.487338E+0 1.515152E-9 1.352026E+0 1.216679E+0 1.487338E+0 1.818182E-9 1.352026E+0 1.216679E+0 1.487333E+0 2.121212E-9 1.352034E+0 1.216680E+0 1.487212E+0 2.424242E-9 1.351941E+0 1.216682E+0 1.477768E+0 2.727273E-9 1.352055E+0 1.216687E+0 1.400420E+0 3.030303E-9 1.352805E+0 1.216558E+0 1.329644E+0 3.333333E-9 1.345209E+0 1.216562E+0 1.262744E+0 3.636364E-9 1.300162E+0 1.217014E+0 1.143742E+0 3.939394E-9 1.239204E+0 1.217797E+0 1.023758E+0 4.242424E-9 1.214509E+0 1.218492E+0 9.321056E-1 4.545455E-9 1.209053E+0 1.216932E+0 8.719231E-1 4.848485E-9 1.197385E+0 1.208329E+0 8.357213E-1 5.151515E-9 1.170423E+0 1.184190E+0 8.136890E-1 5.454545E-9 1.133808E+0 1.142955E+0 8.002119E-1 5.757576E-9 1.095788E+0 1.115255E+0 7.918190E-1 6.060606E-9 1.060392E+0 1.106305E+0 7.865168E-1 6.363636E-9 1.029422E+0 1.106868E+0 7.831733E-1 6.666667E-9 1.002960E+0 1.106215E+0 7.810184E-1 6.969697E-9 9.810649E-1 1.104576E+0 7.796544E-1 7.272727E-9 9.629501E-1 1.102796E+0 7.787634E-1 7.575758E-9 9.483758E-1 1.100172E+0 7.781995E-1 7.878788E-9 9.364850E-1 1.095568E+0 7.778269E-1 8.181818E-9 9.271090E-1 1.088085E+0 7.775910E-1 8.484848E-9 9.195690E-1 1.078594E+0 7.774330E-1 8.787879E-9 9.136953E-1 1.067877E+0 7.773326E-1 9.090909E-9 9.089399E-1 1.056825E+0 7.772642E-1 9.393939E-9 9.052252E-1 1.045912E+0 7.772201E-1 9.696970E-9 9.021955E-1 1.035360E+0 7.771893E-1 10.000000E-9 8.998273E-1 1.025421E+0 7.771689E-1 1.030303E-8 8.978874E-1 1.016060E+0 7.771540E-1 1.060606E-8 8.963676E-1 1.007450E+0 7.771437E-1 1.090909E-8 8.951220E-1 9.994672E-1 7.771359E-1 1.121212E-8 8.941420E-1 9.922257E-1 7.771300E-1 1.151515E-8 8.933401E-1 9.855853E-1 7.771253E-1 1.181818E-8 8.927068E-1 9.796137E-1 7.771216E-1 1.212121E-8 8.921896E-1 9.741826E-1 7.771185E-1 1.242424E-8 8.917797E-1 9.693250E-1 7.771158E-1 1.272727E-8 8.914456E-1 9.649349E-1 7.771135E-1 1.303030E-8 8.911799E-1 9.610217E-1 7.771115E-1 1.333333E-8 8.909639E-1 9.575026E-1 7.771097E-1 1.363636E-8 8.907915E-1 9.543718E-1 7.771081E-1 1.393939E-8 8.906516E-1 9.515680E-1 7.771067E-1 1.424242E-8 8.905396E-1 9.490758E-1 7.771054E-1 1.454545E-8 8.904488E-1 9.468516E-1 7.771042E-1 1.484848E-8 8.903759E-1 9.448752E-1 7.771031E-1 1.515152E-8 8.903169E-1 9.431166E-1 7.771022E-1 1.545455E-8 8.902693E-1 9.415534E-1 7.771013E-1 1.575758E-8 8.902309E-1 9.401663E-1 7.771005E-1 1.606061E-8 8.901998E-1 9.389325E-1 7.770997E-1 1.636364E-8 8.901746E-1 9.378403E-1 7.770990E-1 1.666667E-8 8.901541E-1 9.368680E-1 7.770984E-1 1.696970E-8 8.901376E-1 9.360092E-1 7.770979E-1 1.727273E-8 8.901241E-1 9.352438E-1 7.770974E-1 1.757576E-8 8.901131E-1 9.345692E-1 7.770969E-1 1.787879E-8 8.901041E-1 9.339673E-1 7.770965E-1 1.818182E-8 8.900968E-1 9.334378E-1 7.770961E-1 1.848485E-8 8.900907E-1 9.329647E-1 7.770957E-1 1.878788E-8 8.900857E-1 9.325493E-1 7.770954E-1 1.909091E-8 8.900815E-1 9.321777E-1 7.770951E-1 1.939394E-8 8.900781E-1 9.318520E-1 7.770948E-1 1.969697E-8 8.900752E-1 9.315601E-1 7.770946E-1 2.000000E-8 8.900728E-1 9.313048E-1 7.770943E-1 2.030303E-8 8.900707E-1 9.310759E-1 7.770941E-1 2.060606E-8 8.900690E-1 9.308756E-1 7.770939E-1 2.090909E-8 8.900674E-1 9.306962E-1 7.770938E-1 2.121212E-8 8.900661E-1 9.305390E-1 7.770936E-1 2.151515E-8 8.900650E-1 9.303984E-1 7.770935E-1 2.181818E-8 8.900640E-1 9.302750E-1 7.770933E-1 2.212121E-8 8.900631E-1 9.301648E-1 7.770932E-1 2.242424E-8 8.900623E-1 9.300680E-1 7.770931E-1 2.272727E-8 8.900616E-1 9.299816E-1 7.770930E-1 2.303030E-8 8.900609E-1 9.299056E-1 7.770929E-1 2.333333E-8 8.900603E-1 9.298379E-1 7.770928E-1 2.363636E-8 8.900598E-1 9.297783E-1 7.770928E-1 2.393939E-8 8.900592E-1 9.297252E-1 7.770927E-1 2.424242E-8 8.900588E-1 9.296784E-1 7.770926E-1 2.454545E-8 8.900583E-1 9.296368E-1 7.770926E-1 2.484848E-8 8.900579E-1 9.296001E-1 7.770925E-1 2.515152E-8 8.900575E-1 9.295675E-1 7.770925E-1 2.545455E-8 8.900571E-1 9.295386E-1 7.770924E-1 2.575758E-8 8.900568E-1 9.295130E-1 7.770924E-1 2.606061E-8 8.900565E-1 9.294903E-1 7.770923E-1 2.636364E-8 8.900561E-1 9.294703E-1 7.770923E-1 2.666667E-8 8.900558E-1 9.294524E-1 7.770923E-1 2.696970E-8 8.900555E-1 9.294367E-1 7.770923E-1 2.727273E-8 8.900553E-1 9.294226E-1 7.770922E-1 2.757576E-8 8.900550E-1 9.294103E-1 7.770922E-1 2.787879E-8 8.900547E-1 9.293992E-1 7.770922E-1 2.818182E-8 8.900545E-1 9.293895E-1 7.770922E-1 2.848485E-8 8.900543E-1 9.293808E-1 7.770921E-1 2.878788E-8 8.900540E-1 9.293732E-1 7.770921E-1 2.909091E-8 8.900538E-1 9.293663E-1 7.770921E-1 2.939394E-8 8.900536E-1 9.293603E-1 7.770921E-1 2.969697E-8 8.900534E-1 9.293549E-1 7.770921E-1 3.000000E-8 8.900532E-1 9.293496E-1 7.770921E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.854408E-1 2.883419E-1 7.856984E-1 3.030303E-10 4.854407E-1 2.883417E-1 7.856983E-1 6.060606E-10 4.854408E-1 2.883418E-1 7.856984E-1 9.090909E-10 4.854408E-1 2.883419E-1 7.856984E-1 1.212121E-9 4.854409E-1 2.883419E-1 7.856987E-1 1.515152E-9 4.854419E-1 2.883421E-1 7.857004E-1 1.818182E-9 4.854444E-1 2.883434E-1 7.856994E-1 2.121212E-9 4.853000E-1 2.883473E-1 7.930081E-1 2.424242E-9 4.858024E-1 2.883442E-1 7.074022E-1 2.727273E-9 4.919462E-1 2.881020E-1 2.923518E-1 3.030303E-9 4.984438E-1 2.877571E-1 6.538309E-2 3.333333E-9 4.364399E-1 2.895127E-1 2.230405E-2 3.636364E-9 2.331756E-1 2.938032E-1 5.105333E-3 3.939394E-9 6.796204E-2 2.988135E-1 1.045595E-3 4.242424E-9 1.886207E-2 3.021801E-1 5.591628E-4 4.545455E-9 9.128565E-3 2.915489E-1 4.266745E-4 4.848485E-9 5.372163E-3 2.435668E-1 3.180296E-4 5.151515E-9 2.803148E-3 1.524498E-1 2.324613E-4 5.454545E-9 1.516718E-3 5.979035E-2 1.718661E-4 5.757576E-9 9.771168E-4 1.712707E-2 1.307512E-4 6.060606E-9 7.255467E-4 7.061740E-3 1.029135E-4 6.363636E-9 5.716147E-4 6.160618E-3 8.393591E-5 6.666667E-9 4.596700E-4 5.153237E-3 7.042957E-5 6.969697E-9 3.745230E-4 3.980412E-3 6.062059E-5 7.272727E-9 3.070849E-4 2.835841E-3 5.307712E-5 7.575758E-9 2.540047E-4 2.016419E-3 4.717330E-5 7.878788E-9 2.109565E-4 1.467106E-3 4.229399E-5 8.181818E-9 1.767182E-4 1.117736E-3 3.822539E-5 8.484848E-9 1.486374E-4 8.792210E-4 3.468263E-5 8.787879E-9 1.262064E-4 7.197149E-4 3.160157E-5 9.090909E-9 1.076494E-4 6.024150E-4 2.883389E-5 9.393939E-9 9.277117E-5 5.165962E-4 2.637053E-5 9.696970E-9 8.035638E-5 4.478810E-4 2.412093E-5 10.000000E-9 7.035763E-5 3.934071E-4 2.209639E-5 1.030303E-8 6.194572E-5 3.472147E-4 2.023307E-5 1.060606E-8 5.511212E-5 3.086838E-4 1.854644E-5 1.090909E-8 4.932257E-5 2.750249E-4 1.699005E-5 1.121212E-8 4.455762E-5 2.461208E-4 1.557607E-5 1.151515E-8 4.049004E-5 2.205108E-4 1.427105E-5 1.181818E-8 3.709180E-5 1.981751E-4 1.308293E-5 1.212121E-8 3.416264E-5 1.782510E-4 1.198707E-5 1.242424E-8 3.167407E-5 1.607205E-4 1.098793E-5 1.272727E-8 2.950380E-5 1.450345E-4 1.006732E-5 1.303030E-8 2.762638E-5 1.311551E-4 9.226998E-6 1.333333E-8 2.596741E-5 1.187198E-4 8.453628E-6 1.363636E-8 2.450560E-5 1.076720E-4 7.746977E-6 1.393939E-8 2.319595E-5 9.776872E-5 7.097433E-6 1.424242E-8 2.202122E-5 8.894098E-5 6.503322E-6 1.454545E-8 2.095449E-5 8.102698E-5 5.957915E-6 1.484848E-8 1.998202E-5 7.395140E-5 5.458544E-6 1.515152E-8 1.908800E-5 6.760857E-5 5.000691E-6 1.545455E-8 1.826151E-5 6.192157E-5 4.581049E-6 1.575758E-8 1.749356E-5 5.682392E-5 4.196781E-6 1.606061E-8 1.677540E-5 5.224049E-5 3.844212E-6 1.636364E-8 1.610229E-5 4.813206E-5 3.521767E-6 1.666667E-8 1.546705E-5 4.442752E-5 3.225602E-6 1.696970E-8 1.486760E-5 4.110646E-5 2.955078E-6 1.727273E-8 1.429789E-5 3.810305E-5 2.706332E-6 1.757576E-8 1.375752E-5 3.540966E-5 2.479403E-6 1.787879E-8 1.324122E-5 3.296640E-5 2.270510E-6 1.818182E-8 1.274970E-5 3.077406E-5 2.080174E-6 1.848485E-8 1.227821E-5 2.877889E-5 1.904767E-6 1.878788E-8 1.182817E-5 2.698706E-5 1.745140E-6 1.909091E-8 1.139520E-5 2.535079E-5 1.597866E-6 1.939394E-8 1.098119E-5 2.387951E-5 1.464005E-6 1.969697E-8 1.058201E-5 2.253111E-5 1.340360E-6 2.000000E-8 1.019988E-5 2.131673E-5 1.228115E-6 2.030303E-8 9.830907E-6 2.020016E-5 1.124373E-6 2.060606E-8 9.477285E-6 1.919133E-5 1.030202E-6 2.090909E-8 9.135646E-6 1.826164E-5 9.432120E-7 2.121212E-8 8.807790E-6 1.741766E-5 8.641598E-7 2.151515E-8 8.491025E-6 1.663835E-5 7.912208E-7 2.181818E-8 8.186723E-6 1.592735E-5 7.248634E-7 2.212121E-8 7.892744E-6 1.526930E-5 6.637082E-7 2.242424E-8 7.610091E-6 1.466579E-5 6.080090E-7 2.272727E-8 7.337087E-6 1.410572E-5 5.567357E-7 2.303030E-8 7.074409E-6 1.358931E-5 1.844968E-7 2.333333E-8 6.820776E-6 1.310863E-5 0.0 2.363636E-8 6.576581E-6 1.266300E-5 0.0 2.393939E-8 6.340879E-6 1.224685E-5 0.0 2.424242E-8 6.113818E-6 1.185891E-5 0.0 2.454545E-8 5.894743E-6 1.149540E-5 0.0 2.484848E-8 5.683585E-6 1.115467E-5 0.0 2.515152E-8 5.479944E-6 1.083426E-5 0.0 2.545455E-8 5.283561E-6 1.053234E-5 0.0 2.575758E-8 5.094257E-6 1.024738E-5 0.0 2.606061E-8 4.911609E-6 9.977501E-6 0.0 2.636364E-8 4.735628E-6 9.721869E-6 0.0 2.666667E-8 4.565752E-6 9.478605E-6 0.0 2.696970E-8 4.402157E-6 9.247372E-6 0.0 2.727273E-8 4.244162E-6 9.026342E-6 0.0 2.757576E-8 4.092084E-6 8.815542E-6 0.0 2.787879E-8 3.945142E-6 8.613218E-6 0.0 2.818182E-8 3.803772E-6 8.419654E-6 0.0 2.848485E-8 3.667113E-6 8.233181E-6 0.0 2.878788E-8 3.535702E-6 8.054270E-6 0.0 2.909091E-8 3.408611E-6 7.881338E-6 0.0 2.939394E-8 3.286461E-6 7.714986E-6 0.0 2.969697E-8 3.168270E-6 7.553719E-6 0.0 3.000000E-8 3.041973E-6 7.380831E-6 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 1.184514E+0 1.226692E+0 1.062191E+0 3.030303E-10 1.184514E+0 1.226692E+0 1.062191E+0 6.060606E-10 1.184514E+0 1.226692E+0 1.062191E+0 9.090909E-10 1.184514E+0 1.226692E+0 1.062191E+0 1.212121E-9 1.184514E+0 1.226692E+0 1.062191E+0 1.515152E-9 1.184514E+0 1.226692E+0 1.062191E+0 1.818182E-9 1.184514E+0 1.226692E+0 1.062191E+0 2.121212E-9 1.184513E+0 1.226691E+0 1.062195E+0 2.424242E-9 1.184507E+0 1.226691E+0 1.090109E+0 2.727273E-9 1.184837E+0 1.226680E+0 1.411228E+0 3.030303E-9 1.192094E+0 1.226661E+0 1.556520E+0 3.333333E-9 1.359511E+0 1.227130E+0 1.578912E+0 3.636364E-9 1.462770E+0 1.226816E+0 1.592554E+0 3.939394E-9 1.487327E+0 1.230764E+0 1.597376E+0 4.242424E-9 1.490886E+0 1.295070E+0 1.598632E+0 4.545455E-9 1.493251E+0 1.365747E+0 1.599163E+0 4.848485E-9 1.495477E+0 1.389613E+0 1.599454E+0 5.151515E-9 1.497003E+0 1.394093E+0 1.599633E+0 5.454545E-9 1.497883E+0 1.394524E+0 1.599748E+0 5.757576E-9 1.498406E+0 1.395167E+0 1.599824E+0 6.060606E-9 1.498753E+0 1.395948E+0 1.599875E+0 6.363636E-9 1.499000E+0 1.396615E+0 1.599910E+0 6.666667E-9 1.499188E+0 1.397143E+0 1.599934E+0 6.969697E-9 1.499332E+0 1.397563E+0 1.599950E+0 7.272727E-9 1.499447E+0 1.397914E+0 1.599961E+0 7.575758E-9 1.499539E+0 1.398203E+0 1.599969E+0 7.878788E-9 1.499615E+0 1.398445E+0 1.599975E+0 8.181818E-9 1.499676E+0 1.398643E+0 1.599979E+0 8.484848E-9 1.499728E+0 1.398808E+0 1.599982E+0 8.787879E-9 1.499770E+0 1.398945E+0 1.599985E+0 9.090909E-9 1.499805E+0 1.399062E+0 1.599987E+0 9.393939E-9 1.499834E+0 1.399160E+0 1.599988E+0 9.696970E-9 1.499859E+0 1.399247E+0 1.599989E+0 10.000000E-9 1.499880E+0 1.399321E+0 1.599991E+0 1.030303E-8 1.499897E+0 1.399387E+0 1.599992E+0 1.060606E-8 1.499912E+0 1.399445E+0 1.599992E+0 1.090909E-8 1.499924E+0 1.399497E+0 1.599993E+0 1.121212E-8 1.499935E+0 1.399542E+0 1.599994E+0 1.151515E-8 1.499944E+0 1.399584E+0 1.599994E+0 1.181818E-8 1.499951E+0 1.399621E+0 1.599995E+0 1.212121E-8 1.499958E+0 1.399654E+0 1.599995E+0 1.242424E-8 1.499963E+0 1.399684E+0 1.599996E+0 1.272727E-8 1.499968E+0 1.399711E+0 1.599996E+0 1.303030E-8 1.499971E+0 1.399736E+0 1.599996E+0 1.333333E-8 1.499975E+0 1.399758E+0 1.599997E+0 1.363636E-8 1.499978E+0 1.399779E+0 1.599997E+0 1.393939E-8 1.499980E+0 1.399797E+0 1.599997E+0 1.424242E-8 1.499982E+0 1.399814E+0 1.599998E+0 1.454545E-8 1.499984E+0 1.399829E+0 1.599998E+0 1.484848E-8 1.499986E+0 1.399843E+0 1.599998E+0 1.515152E-8 1.499987E+0 1.399856E+0 1.599998E+0 1.545455E-8 1.499988E+0 1.399868E+0 1.599998E+0 1.575758E-8 1.499989E+0 1.399878E+0 1.599998E+0 1.606061E-8 1.499990E+0 1.399888E+0 1.599999E+0 1.636364E-8 1.499991E+0 1.399897E+0 1.599999E+0 1.666667E-8 1.499992E+0 1.399905E+0 1.599999E+0 1.696970E-8 1.499992E+0 1.399912E+0 1.599999E+0 1.727273E-8 1.499993E+0 1.399919E+0 1.599999E+0 1.757576E-8 1.499993E+0 1.399926E+0 1.599999E+0 1.787879E-8 1.499994E+0 1.399931E+0 1.599999E+0 1.818182E-8 1.499994E+0 1.399937E+0 1.599999E+0 1.848485E-8 1.499994E+0 1.399941E+0 1.599999E+0 1.878788E-8 1.499995E+0 1.399946E+0 1.599999E+0 1.909091E-8 1.499995E+0 1.399950E+0 1.599999E+0 1.939394E-8 1.499995E+0 1.399954E+0 1.599999E+0 1.969697E-8 1.499996E+0 1.399957E+0 1.599999E+0 2.000000E-8 1.499996E+0 1.399960E+0 1.599999E+0 2.030303E-8 1.499996E+0 1.399963E+0 1.600000E+0 2.060606E-8 1.499996E+0 1.399966E+0 1.600000E+0 2.090909E-8 1.499996E+0 1.399968E+0 1.600000E+0 2.121212E-8 1.499997E+0 1.399971E+0 1.600000E+0 2.151515E-8 1.499997E+0 1.399973E+0 1.600000E+0 2.181818E-8 1.499997E+0 1.399975E+0 1.600000E+0 2.212121E-8 1.499997E+0 1.399977E+0 1.600000E+0 2.242424E-8 1.499997E+0 1.399978E+0 1.600000E+0 2.272727E-8 1.499997E+0 1.399980E+0 1.600000E+0 2.303030E-8 1.499997E+0 1.399981E+0 1.600000E+0 2.333333E-8 1.499997E+0 1.399982E+0 1.600000E+0 2.363636E-8 1.499998E+0 1.399984E+0 1.600000E+0 2.393939E-8 1.499998E+0 1.399985E+0 1.600000E+0 2.424242E-8 1.499998E+0 1.399986E+0 1.600000E+0 2.454545E-8 1.499998E+0 1.399987E+0 1.600000E+0 2.484848E-8 1.499998E+0 1.399987E+0 1.600000E+0 2.515152E-8 1.499998E+0 1.399988E+0 1.600000E+0 2.545455E-8 1.499998E+0 1.399989E+0 1.600000E+0 2.575758E-8 1.499998E+0 1.399990E+0 1.600000E+0 2.606061E-8 1.499998E+0 1.399990E+0 1.600000E+0 2.636364E-8 1.499998E+0 1.399991E+0 1.600000E+0 2.666667E-8 1.499998E+0 1.399991E+0 1.600000E+0 2.696970E-8 1.499998E+0 1.399992E+0 1.600000E+0 2.727273E-8 1.499998E+0 1.399992E+0 1.600000E+0 2.757576E-8 1.499998E+0 1.399993E+0 1.600000E+0 2.787879E-8 1.499999E+0 1.399993E+0 1.600000E+0 2.818182E-8 1.499999E+0 1.399994E+0 1.600000E+0 2.848485E-8 1.499999E+0 1.399994E+0 1.600000E+0 2.878788E-8 1.499999E+0 1.399994E+0 1.600000E+0 2.909091E-8 1.499999E+0 1.399995E+0 1.600000E+0 2.939394E-8 1.499999E+0 1.399995E+0 1.600000E+0 2.969697E-8 1.499999E+0 1.399995E+0 1.600000E+0 3.000000E-8 1.499999E+0 1.399995E+0 1.600000E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.121212E-9 3.820298E-7 4.213124E-7 -1.168869E-5 2.424242E-9 -1.519582E-5 1.204282E-6 1.344156E-4 2.727273E-9 5.943090E-4 -7.967713E-6 -1.108582E-2 3.030303E-9 1.083714E-3 -5.121667E-5 -4.344767E-3 3.333333E-9 -9.021795E-3 4.463380E-4 5.913141E-2 3.636364E-9 -7.950655E-3 1.415710E-3 2.064335E-1 3.939394E-9 -3.050366E-3 5.331019E-4 3.721893E-1 4.242424E-9 -1.394382E-4 -4.480798E-3 5.088026E-1 4.545455E-9 1.243457E-2 -9.469171E-3 6.046947E-1 4.848485E-9 4.299645E-2 -4.671903E-3 6.642763E-1 5.151515E-9 8.657851E-2 -1.871132E-3 7.024128E-1 5.454545E-9 1.350611E-1 -1.170113E-3 7.275527E-1 5.757576E-9 1.825693E-1 -9.711334E-4 7.446651E-1 6.060606E-9 2.265521E-1 -5.773047E-4 7.565720E-1 6.363636E-9 2.657018E-1 5.557679E-4 7.648838E-1 6.666667E-9 3.000438E-1 3.216181E-3 7.708125E-1 6.969697E-9 3.294666E-1 8.541324E-3 7.749872E-1 7.272727E-9 3.547250E-1 1.668095E-2 7.780057E-1 7.575758E-9 3.759525E-1 2.751179E-2 7.801352E-1 7.878788E-9 3.940127E-1 4.009781E-2 7.816894E-1 8.181818E-9 4.090253E-1 5.385561E-2 7.827851E-1 8.484848E-9 4.217561E-1 6.810488E-2 7.835909E-1 8.787879E-9 4.321823E-1 8.244835E-2 7.841580E-1 9.090909E-9 4.409039E-1 9.659866E-2 7.845781E-1 9.393939E-9 4.479870E-1 1.102899E-1 7.848732E-1 9.696970E-9 4.539700E-1 1.234756E-1 7.850934E-1 10.000000E-9 4.588652E-1 1.359486E-1 7.852480E-1 1.030303E-8 4.630354E-1 1.477960E-1 7.853640E-1 1.060606E-8 4.664706E-1 1.588513E-1 7.854459E-1 1.090909E-8 4.694079E-1 1.692542E-1 7.855076E-1 1.121212E-8 4.718438E-1 1.788841E-1 7.855516E-1 1.151515E-8 4.739286E-1 1.878826E-1 7.855849E-1 1.181818E-8 4.756666E-1 1.961704E-1 7.856091E-1 1.212121E-8 4.771540E-1 2.038742E-1 7.856275E-1 1.242424E-8 4.783992E-1 2.109469E-1 7.856410E-1 1.272727E-8 4.794641E-1 2.174941E-1 7.856515E-1 1.303030E-8 4.803588E-1 2.234934E-1 7.856595E-1 1.333333E-8 4.811232E-1 2.290281E-1 7.856657E-1 1.363636E-8 4.817673E-1 2.340941E-1 7.856706E-1 1.393939E-8 4.823170E-1 2.387546E-1 7.856744E-1 1.424242E-8 4.827815E-1 2.430184E-1 7.856776E-1 1.454545E-8 4.831772E-1 2.469312E-1 7.856801E-1 1.484848E-8 4.835127E-1 2.505108E-1 7.856823E-1 1.515152E-8 4.837979E-1 2.537887E-1 7.856841E-1 1.545455E-8 4.840403E-1 2.567881E-1 7.856856E-1 1.575758E-8 4.842462E-1 2.595294E-1 7.856869E-1 1.606061E-8 4.844215E-1 2.620391E-1 7.856881E-1 1.636364E-8 4.845702E-1 2.643286E-1 7.856891E-1 1.666667E-8 4.846971E-1 2.664260E-1 7.856899E-1 1.696970E-8 4.848046E-1 2.683362E-1 7.856907E-1 1.727273E-8 4.848966E-1 2.700876E-1 7.856914E-1 1.757576E-8 4.849743E-1 2.716801E-1 7.856921E-1 1.787879E-8 4.850411E-1 2.731415E-1 7.856926E-1 1.818182E-8 4.850974E-1 2.744683E-1 7.856931E-1 1.848485E-8 4.851459E-1 2.756871E-1 7.856936E-1 1.878788E-8 4.851867E-1 2.767920E-1 7.856940E-1 1.909091E-8 4.852220E-1 2.778079E-1 7.856944E-1 1.939394E-8 4.852517E-1 2.787276E-1 7.856948E-1 1.969697E-8 4.852774E-1 2.795742E-1 7.856951E-1 2.000000E-8 4.852990E-1 2.803395E-1 7.856954E-1 2.030303E-8 4.853177E-1 2.810444E-1 7.856956E-1 2.060606E-8 4.853335E-1 2.816815E-1 7.856959E-1 2.090909E-8 4.853472E-1 2.822680E-1 7.856961E-1 2.121212E-8 4.853588E-1 2.827986E-1 7.856963E-1 2.151515E-8 4.853689E-1 2.832863E-1 7.856965E-1 2.181818E-8 4.853774E-1 2.837281E-1 7.856966E-1 2.212121E-8 4.853848E-1 2.841338E-1 7.856968E-1 2.242424E-8 4.853912E-1 2.845017E-1 7.856969E-1 2.272727E-8 4.853967E-1 2.848390E-1 7.856970E-1 2.303030E-8 4.854014E-1 2.851453E-1 7.856971E-1 2.333333E-8 4.854055E-1 2.854258E-1 7.856973E-1 2.363636E-8 4.854090E-1 2.856807E-1 7.856974E-1 2.393939E-8 4.854121E-1 2.859140E-1 7.856974E-1 2.424242E-8 4.854148E-1 2.861262E-1 7.856975E-1 2.454545E-8 4.854171E-1 2.863201E-1 7.856976E-1 2.484848E-8 4.854191E-1 2.864968E-1 7.856976E-1 2.515152E-8 4.854209E-1 2.866580E-1 7.856977E-1 2.545455E-8 4.854225E-1 2.868051E-1 7.856978E-1 2.575758E-8 4.854239E-1 2.869391E-1 7.856978E-1 2.606061E-8 4.854251E-1 2.870615E-1 7.856979E-1 2.636364E-8 4.854262E-1 2.871730E-1 7.856979E-1 2.666667E-8 4.854272E-1 2.872749E-1 7.856979E-1 2.696970E-8 4.854281E-1 2.873675E-1 7.856980E-1 2.727273E-8 4.854289E-1 2.874524E-1 7.856980E-1 2.757576E-8 4.854296E-1 2.875294E-1 7.856980E-1 2.787879E-8 4.854302E-1 2.876000E-1 7.856981E-1 2.818182E-8 4.854308E-1 2.876641E-1 7.856981E-1 2.848485E-8 4.854314E-1 2.877229E-1 7.856981E-1 2.878788E-8 4.854319E-1 2.877762E-1 7.856981E-1 2.909091E-8 4.854323E-1 2.878251E-1 7.856981E-1 2.939394E-8 4.854327E-1 2.878694E-1 7.856982E-1 2.969697E-8 4.854331E-1 2.879102E-1 7.856982E-1 3.000000E-8 4.854335E-1 2.879513E-1 7.856982E-1 | [Ramp] dV/dt_r 2.983E-1/2.579E-9 1.789E-1/5.207E-9 4.793E-1/1.112E-9 dV/dt_f 1.971E-1/2.124E-9 1.099E-1/4.086E-9 3.589E-1/1.066E-9 | |[End data_o | |====================================================================== [End]