|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SP04 | TinyLogic(tm) ULP Inverter | MicroPak 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sp04l6x_110.ibs | [File Rev] 1.0 | [Date] 02/20/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7SP04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 12m 7m 12m L_pkg 4.84n 1.95n 8.84n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 12m 8.84n 0.31p 2 a data_i 12m 5.01n 0.39p 3 gnd GND 7m 1.95n 0.16p 4 y data_o 12m 8.45n 0.32p 5 nc NC 12m 4.84n 0.38p 6 vcc POWER 12m 2.34n 0.17p | [Model] data_i Model_type Input | VIL=.35Vcc, VIH=.65Vcc Vinh=0.78 Vinl=0.42 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.2 1.1 1.3 | [GND Clamp] -1.200000E+0 -3.163567E-2 -3.400750E-2 -6.388000E-2 -1.100000E+0 -2.774200E-2 -2.899163E-2 -5.729050E-2 -1.000000E+0 -2.372382E-2 -2.398684E-2 -5.034953E-2 -9.000000E-1 -1.952012E-2 -1.901627E-2 -4.273512E-2 -8.000000E-1 -1.501004E-2 -1.412343E-2 -3.353420E-2 -7.000000E-1 -9.969991E-3 -9.393029E-3 -2.201433E-2 -6.000000E-1 -4.513831E-3 -4.994866E-3 -1.073031E-2 -5.000000E-1 -8.883884E-4 -1.191460E-3 -2.642846E-3 -4.000000E-1 -7.088989E-5 -7.188489E-5 -1.615080E-4 -3.000000E-1 -3.502172E-6 -4.326534E-6 -3.609638E-6 -2.000000E-1 -1.202384E-7 -2.346894E-7 -4.633202E-8 -1.000000E-1 -3.143835E-9 -1.088707E-8 -4.267351E-10 2.220446E-16 -4.074379E-11 -2.075194E-10 -1.969160E-12 1.000000E-1 2.576944E-11 2.274633E-10 1.055322E-12 2.000000E-1 2.874112E-11 2.503482E-10 1.154688E-12 3.000000E-1 3.000311E-11 2.565886E-10 1.208145E-12 4.000000E-1 3.113409E-11 2.617267E-10 1.257550E-12 5.000000E-1 3.225098E-11 2.667142E-10 1.307843E-12 6.000000E-1 3.338019E-11 2.717152E-10 1.359246E-12 7.000000E-1 3.453060E-11 2.767765E-10 1.412981E-12 8.000000E-1 3.570744E-11 2.819194E-10 1.468381E-12 9.000000E-1 3.691114E-11 2.871574E-10 1.526557E-12 1.000000E+0 3.814415E-11 2.924951E-10 1.586065E-12 1.100000E+0 3.940737E-11 2.979370E-10 1.649791E-12 1.200000E+0 4.070344E-11 3.034892E-10 1.713518E-12 | [POWER Clamp] 0.0 4.070300E-11 2.979383E-10 1.781020E-12 -1.000000E-1 4.203082E-11 3.034897E-10 1.851630E-12 -2.000000E-1 4.339107E-11 3.091511E-10 1.924238E-12 -3.000000E-1 4.478751E-11 3.149285E-10 1.998845E-12 -4.000000E-1 4.621859E-11 3.208236E-10 2.079226E-12 -5.000000E-1 4.768941E-11 3.268434E-10 2.163603E-12 -6.000000E-1 4.920286E-11 3.329945E-10 2.250644E-12 -7.000000E-1 5.076117E-11 3.392926E-10 2.341238E-12 -8.000000E-1 5.237588E-11 3.457501E-10 2.435385E-12 -9.000000E-1 5.405409E-11 3.523919E-10 2.538414E-12 -1.000000E+0 5.580425E-11 3.592549E-10 2.647660E-12 -1.100000E+0 5.764500E-11 3.663767E-10 2.765344E-12 -1.200000E+0 5.959455E-11 3.738148E-10 2.890577E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting | Vmeas=Vcc/2 Vref=0 Vmeas=0.6 Rref=1MEG Cref=15p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.2 1.1 1.3 | [Pullup] -1.200000E+0 4.205859E-2 2.351205E-2 6.068848E-2 -1.100000E+0 3.634828E-2 2.213819E-2 5.265483E-2 -1.000000E+0 3.088626E-2 1.965552E-2 4.496992E-2 -9.000000E-1 2.577159E-2 1.698713E-2 3.776403E-2 -8.000000E-1 2.120520E-2 1.437822E-2 3.117152E-2 -7.000000E-1 1.718346E-2 1.188831E-2 2.547850E-2 -6.000000E-1 1.384965E-2 9.547620E-3 2.084597E-2 -5.000000E-1 1.099804E-2 7.392228E-3 1.684664E-2 -4.000000E-1 8.384015E-3 5.468977E-3 1.305604E-2 -3.000000E-1 5.944003E-3 3.787511E-3 9.420454E-3 -2.000000E-1 3.700419E-3 2.300297E-3 5.985072E-3 -1.000000E-1 1.699385E-3 1.024039E-3 2.816701E-3 0.0 5.207834E-11 4.408807E-10 -1.854072E-12 10.000000E-2 -1.374595E-3 -7.775143E-4 -2.385164E-3 2.000000E-1 -2.448156E-3 -1.349094E-3 -4.323739E-3 3.000000E-1 -3.221044E-3 -1.717697E-3 -5.811927E-3 4.000000E-1 -3.704446E-3 -1.906133E-3 -6.853446E-3 5.000000E-1 -3.960357E-3 -1.993391E-3 -7.491460E-3 6.000000E-1 -4.112004E-3 -2.052522E-3 -7.868105E-3 7.000000E-1 -4.229799E-3 -2.103522E-3 -8.131424E-3 8.000000E-1 -4.332329E-3 -2.150461E-3 -8.343703E-3 9.000000E-1 -4.425544E-3 -2.194705E-3 -8.527779E-3 1.000000E+0 -4.512330E-3 -2.236960E-3 -8.694303E-3 1.100000E+0 -4.594425E-3 -2.277682E-3 -8.849139E-3 1.200000E+0 -4.672987E-3 -2.317199E-3 -8.995843E-3 1.300000E+0 -4.748834E-3 -2.355919E-3 -9.136710E-3 1.400000E+0 -4.822639E-3 -2.397249E-3 -9.273298E-3 1.500000E+0 -4.897037E-3 -2.500562E-3 -9.406726E-3 1.600000E+0 -5.015673E-3 -3.813178E-3 -9.540183E-3 1.700000E+0 -5.700444E-3 -8.367873E-3 -9.781211E-3 1.800000E+0 -8.741280E-3 -1.401526E-2 -1.179227E-2 1.900000E+0 -1.396477E-2 -2.057515E-2 -1.856272E-2 2.000000E+0 -1.981371E-2 -2.770698E-2 -2.846993E-2 2.100000E+0 -2.593854E-2 -3.522105E-2 -3.937079E-2 2.200000E+0 -3.230983E-2 -4.302462E-2 -4.968673E-2 2.300000E+0 -3.889560E-2 -5.106043E-2 -5.958600E-2 2.400000E+0 -4.565405E-2 -5.928463E-2 -6.940268E-2 | [Pulldown] -1.200000E+0 -5.196406E-2 -5.658715E-2 -8.449144E-2 -1.100000E+0 -4.493111E-2 -4.826149E-2 -7.455176E-2 -1.000000E+0 -3.797546E-2 -4.010757E-2 -6.446105E-2 -9.000000E-1 -3.112893E-2 -3.217809E-2 -5.412712E-2 -8.000000E-1 -2.441488E-2 -2.455789E-2 -4.321159E-2 -7.000000E-1 -1.784661E-2 -1.741444E-2 -3.152674E-2 -6.000000E-1 -1.172810E-2 -1.104502E-2 -2.060554E-2 -5.000000E-1 -7.538355E-3 -5.648509E-3 -1.247241E-2 -4.000000E-1 -5.513779E-3 -3.454504E-3 -8.660014E-3 -3.000000E-1 -4.029361E-3 -2.438206E-3 -6.441823E-3 -2.000000E-1 -2.620463E-3 -1.537409E-3 -4.299046E-3 -1.000000E-1 -1.268254E-3 -7.163764E-4 -2.146485E-3 2.220446E-16 -1.858219E-11 -2.738901E-10 -8.777018E-12 1.000000E-1 1.093847E-3 5.743214E-4 1.955602E-3 2.000000E-1 1.953971E-3 9.980808E-4 3.557130E-3 3.000000E-1 2.589021E-3 1.278067E-3 4.812818E-3 4.000000E-1 3.008966E-3 1.427962E-3 5.728068E-3 5.000000E-1 3.235805E-3 1.489661E-3 6.300537E-3 6.000000E-1 3.336625E-3 1.517237E-3 6.575422E-3 7.000000E-1 3.386536E-3 1.533852E-3 6.698622E-3 8.000000E-1 3.417792E-3 1.546046E-3 6.766937E-3 9.000000E-1 3.440934E-3 1.556051E-3 6.813477E-3 1.000000E+0 3.459926E-3 1.564817E-3 6.849717E-3 1.100000E+0 3.476533E-3 1.572814E-3 6.880372E-3 1.200000E+0 3.491649E-3 1.580308E-3 6.907685E-3 1.300000E+0 3.505774E-3 1.587518E-3 6.932850E-3 1.400000E+0 3.519216E-3 1.595909E-3 6.956555E-3 1.500000E+0 3.532284E-3 1.629241E-3 6.979226E-3 1.600000E+0 3.547106E-3 1.793804E-3 7.001159E-3 1.700000E+0 3.587965E-3 2.101339E-3 7.023252E-3 1.800000E+0 3.793135E-3 2.502544E-3 7.059628E-3 1.900000E+0 4.557972E-3 2.963786E-3 7.253593E-3 2.000000E+0 6.211054E-3 3.469734E-3 8.271463E-3 2.100000E+0 8.572679E-3 4.019056E-3 1.076888E-2 2.200000E+0 1.166237E-2 4.611678E-3 1.454365E-2 2.300000E+0 1.521406E-2 5.248600E-3 1.920921E-2 2.400000E+0 1.910015E-2 5.930227E-3 2.461837E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.200000E+0 1.100000E+0 1.300000E+0 3.030303E-10 1.200000E+0 1.100000E+0 1.300000E+0 6.060606E-10 1.200000E+0 1.100000E+0 1.300000E+0 9.090909E-10 1.200000E+0 1.100000E+0 1.300000E+0 1.212121E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.515152E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.818182E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.121212E-9 1.199999E+0 1.100000E+0 1.300031E+0 2.424242E-9 1.200003E+0 1.099999E+0 1.299549E+0 2.727273E-9 1.200059E+0 1.099998E+0 1.299150E+0 3.030303E-9 1.199885E+0 1.100003E+0 1.300385E+0 3.333333E-9 1.199532E+0 1.100033E+0 1.306431E+0 3.636364E-9 1.199322E+0 1.100054E+0 1.311912E+0 3.939394E-9 1.199456E+0 1.100024E+0 1.309889E+0 4.242424E-9 1.199705E+0 1.099870E+0 1.292315E+0 4.545455E-9 1.200434E+0 1.099705E+0 1.242143E+0 4.848485E-9 1.202754E+0 1.099682E+0 1.175193E+0 5.151515E-9 1.205542E+0 1.099637E+0 1.113721E+0 5.454545E-9 1.207423E+0 1.099617E+0 1.065470E+0 5.757576E-9 1.207263E+0 1.099690E+0 1.030706E+0 6.060606E-9 1.205755E+0 1.099746E+0 1.006464E+0 6.363636E-9 1.204140E+0 1.099779E+0 9.901343E-1 6.666667E-9 1.202370E+0 1.099815E+0 9.791338E-1 6.969697E-9 1.198577E+0 1.099856E+0 9.719536E-1 7.272727E-9 1.190239E+0 1.100022E+0 9.671664E-1 7.575758E-9 1.176678E+0 1.100492E+0 9.640919E-1 7.878788E-9 1.160481E+0 1.101167E+0 9.620422E-1 8.181818E-9 1.143708E+0 1.101985E+0 9.607389E-1 8.484848E-9 1.127601E+0 1.102742E+0 9.598658E-1 8.787879E-9 1.112938E+0 1.103297E+0 9.593143E-1 9.090909E-9 1.099729E+0 1.103715E+0 9.589424E-1 9.393939E-9 1.088296E+0 1.103985E+0 9.587084E-1 9.696970E-9 1.078282E+0 1.103843E+0 9.585492E-1 10.000000E-9 1.069857E+0 1.103339E+0 9.584492E-1 1.030303E-8 1.062591E+0 1.102944E+0 9.583804E-1 1.060606E-8 1.056575E+0 1.102542E+0 9.583367E-1 1.090909E-8 1.051442E+0 1.102134E+0 9.583064E-1 1.121212E-8 1.047224E+0 1.101742E+0 9.582867E-1 1.151515E-8 1.043656E+0 1.101398E+0 9.582728E-1 1.181818E-8 1.040735E+0 1.101097E+0 9.582635E-1 1.212121E-8 1.038280E+0 1.100794E+0 9.582567E-1 1.242424E-8 1.036273E+0 1.100417E+0 9.582518E-1 1.272727E-8 1.034595E+0 1.099864E+0 9.582482E-1 1.303030E-8 1.033223E+0 1.098959E+0 9.582454E-1 1.333333E-8 1.032082E+0 1.097570E+0 9.582432E-1 1.363636E-8 1.031148E+0 1.095554E+0 9.582415E-1 1.393939E-8 1.030373E+0 1.092946E+0 9.582400E-1 1.424242E-8 1.029738E+0 1.089803E+0 9.582387E-1 1.454545E-8 1.029213E+0 1.086289E+0 9.582377E-1 1.484848E-8 1.028782E+0 1.082536E+0 9.582367E-1 1.515152E-8 1.028427E+0 1.078681E+0 9.582359E-1 1.545455E-8 1.028135E+0 1.074820E+0 9.582351E-1 1.575758E-8 1.027895E+0 1.071031E+0 9.582344E-1 1.606061E-8 1.027697E+0 1.067361E+0 9.582338E-1 1.636364E-8 1.027535E+0 1.063852E+0 9.582333E-1 1.666667E-8 1.027401E+0 1.060516E+0 9.582328E-1 1.696970E-8 1.027292E+0 1.057378E+0 9.582323E-1 1.727273E-8 1.027201E+0 1.054428E+0 9.582319E-1 1.757576E-8 1.027127E+0 1.051684E+0 9.582315E-1 1.787879E-8 1.027065E+0 1.049123E+0 9.582312E-1 1.818182E-8 1.027015E+0 1.046761E+0 9.582309E-1 1.848485E-8 1.026973E+0 1.044566E+0 9.582306E-1 1.878788E-8 1.026939E+0 1.042555E+0 9.582303E-1 1.909091E-8 1.026911E+0 1.040693E+0 9.582301E-1 1.939394E-8 1.026888E+0 1.038996E+0 9.582299E-1 1.969697E-8 1.026869E+0 1.037427E+0 9.582297E-1 2.000000E-8 1.026853E+0 1.036004E+0 9.582295E-1 2.030303E-8 1.026840E+0 1.034691E+0 9.582293E-1 2.060606E-8 1.026829E+0 1.033503E+0 9.582292E-1 2.090909E-8 1.026820E+0 1.032410E+0 9.582291E-1 2.121212E-8 1.026813E+0 1.031421E+0 9.582289E-1 2.151515E-8 1.026807E+0 1.030514E+0 9.582288E-1 2.181818E-8 1.026802E+0 1.029695E+0 9.582287E-1 2.212121E-8 1.026798E+0 1.028944E+0 9.582286E-1 2.242424E-8 1.026794E+0 1.028266E+0 9.582285E-1 2.272727E-8 1.026791E+0 1.027647E+0 9.582285E-1 2.303030E-8 1.026789E+0 1.027087E+0 9.582284E-1 2.333333E-8 1.026787E+0 1.026577E+0 9.582283E-1 2.363636E-8 1.026785E+0 1.026115E+0 9.582283E-1 2.393939E-8 1.026784E+0 1.025696E+0 9.582282E-1 2.424242E-8 1.026782E+0 1.025316E+0 9.582281E-1 2.454545E-8 1.026781E+0 1.024971E+0 9.582281E-1 2.484848E-8 1.026781E+0 1.024659E+0 9.582281E-1 2.515152E-8 1.026780E+0 1.024376E+0 9.582280E-1 2.545455E-8 1.026779E+0 1.024119E+0 9.582280E-1 2.575758E-8 1.026779E+0 1.023887E+0 9.582280E-1 2.606061E-8 1.026778E+0 1.023676E+0 9.582279E-1 2.636364E-8 1.026778E+0 1.023486E+0 9.582279E-1 2.666667E-8 1.026777E+0 1.023313E+0 9.582279E-1 2.696970E-8 1.026777E+0 1.023157E+0 9.582279E-1 2.727273E-8 1.026777E+0 1.023016E+0 9.582278E-1 2.757576E-8 1.026776E+0 1.022888E+0 9.582278E-1 2.787879E-8 1.026776E+0 1.022772E+0 9.582278E-1 2.818182E-8 1.026776E+0 1.022668E+0 9.582278E-1 2.848485E-8 1.026776E+0 1.022572E+0 9.582278E-1 2.878788E-8 1.026776E+0 1.022487E+0 9.582278E-1 2.909091E-8 1.026775E+0 1.022409E+0 9.582277E-1 2.939394E-8 1.026775E+0 1.022339E+0 9.582277E-1 2.969697E-8 1.026775E+0 1.022275E+0 9.582277E-1 3.000000E-8 1.026775E+0 1.022211E+0 9.582277E-1 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.200000E+0 1.100000E+0 1.300000E+0 3.030303E-10 1.200000E+0 1.100000E+0 1.300000E+0 6.060606E-10 1.200000E+0 1.100000E+0 1.300000E+0 9.090909E-10 1.200000E+0 1.100000E+0 1.300000E+0 1.212121E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.515152E-9 1.200000E+0 1.100000E+0 1.300000E+0 1.818182E-9 1.200000E+0 1.100000E+0 1.300000E+0 2.121212E-9 1.199999E+0 1.100000E+0 1.300031E+0 2.424242E-9 1.200003E+0 1.099999E+0 1.299549E+0 2.727273E-9 1.200059E+0 1.099998E+0 1.299150E+0 3.030303E-9 1.199885E+0 1.100003E+0 1.300385E+0 3.333333E-9 1.199532E+0 1.100033E+0 1.306431E+0 3.636364E-9 1.199322E+0 1.100054E+0 1.311912E+0 3.939394E-9 1.199456E+0 1.100024E+0 1.309889E+0 4.242424E-9 1.199705E+0 1.099870E+0 1.292315E+0 4.545455E-9 1.200434E+0 1.099705E+0 1.242143E+0 4.848485E-9 1.202754E+0 1.099682E+0 1.175193E+0 5.151515E-9 1.205542E+0 1.099637E+0 1.113721E+0 5.454545E-9 1.207423E+0 1.099617E+0 1.065470E+0 5.757576E-9 1.207263E+0 1.099690E+0 1.030706E+0 6.060606E-9 1.205755E+0 1.099746E+0 1.006464E+0 6.363636E-9 1.204140E+0 1.099779E+0 9.901343E-1 6.666667E-9 1.202370E+0 1.099815E+0 9.791338E-1 6.969697E-9 1.198577E+0 1.099856E+0 9.719536E-1 7.272727E-9 1.190239E+0 1.100022E+0 9.671664E-1 7.575758E-9 1.176678E+0 1.100492E+0 9.640919E-1 7.878788E-9 1.160481E+0 1.101167E+0 9.620422E-1 8.181818E-9 1.143708E+0 1.101985E+0 9.607389E-1 8.484848E-9 1.127601E+0 1.102742E+0 9.598658E-1 8.787879E-9 1.112938E+0 1.103297E+0 9.593143E-1 9.090909E-9 1.099729E+0 1.103715E+0 9.589424E-1 9.393939E-9 1.088296E+0 1.103985E+0 9.587084E-1 9.696970E-9 1.078282E+0 1.103843E+0 9.585492E-1 10.000000E-9 1.069857E+0 1.103339E+0 9.584492E-1 1.030303E-8 1.062591E+0 1.102944E+0 9.583804E-1 1.060606E-8 1.056575E+0 1.102542E+0 9.583367E-1 1.090909E-8 1.051442E+0 1.102134E+0 9.583064E-1 1.121212E-8 1.047224E+0 1.101742E+0 9.582867E-1 1.151515E-8 1.043656E+0 1.101398E+0 9.582728E-1 1.181818E-8 1.040735E+0 1.101097E+0 9.582635E-1 1.212121E-8 1.038280E+0 1.100794E+0 9.582567E-1 1.242424E-8 1.036273E+0 1.100417E+0 9.582518E-1 1.272727E-8 1.034595E+0 1.099864E+0 9.582482E-1 1.303030E-8 1.033223E+0 1.098959E+0 9.582454E-1 1.333333E-8 1.032082E+0 1.097570E+0 9.582432E-1 1.363636E-8 1.031148E+0 1.095554E+0 9.582415E-1 1.393939E-8 1.030373E+0 1.092946E+0 9.582400E-1 1.424242E-8 1.029738E+0 1.089803E+0 9.582387E-1 1.454545E-8 1.029213E+0 1.086289E+0 9.582377E-1 1.484848E-8 1.028782E+0 1.082536E+0 9.582367E-1 1.515152E-8 1.028427E+0 1.078681E+0 9.582359E-1 1.545455E-8 1.028135E+0 1.074820E+0 9.582351E-1 1.575758E-8 1.027895E+0 1.071031E+0 9.582344E-1 1.606061E-8 1.027697E+0 1.067361E+0 9.582338E-1 1.636364E-8 1.027535E+0 1.063852E+0 9.582333E-1 1.666667E-8 1.027401E+0 1.060516E+0 9.582328E-1 1.696970E-8 1.027292E+0 1.057378E+0 9.582323E-1 1.727273E-8 1.027201E+0 1.054428E+0 9.582319E-1 1.757576E-8 1.027127E+0 1.051684E+0 9.582315E-1 1.787879E-8 1.027065E+0 1.049123E+0 9.582312E-1 1.818182E-8 1.027015E+0 1.046761E+0 9.582309E-1 1.848485E-8 1.026973E+0 1.044566E+0 9.582306E-1 1.878788E-8 1.026939E+0 1.042555E+0 9.582303E-1 1.909091E-8 1.026911E+0 1.040693E+0 9.582301E-1 1.939394E-8 1.026888E+0 1.038996E+0 9.582299E-1 1.969697E-8 1.026869E+0 1.037427E+0 9.582297E-1 2.000000E-8 1.026853E+0 1.036004E+0 9.582295E-1 2.030303E-8 1.026840E+0 1.034691E+0 9.582293E-1 2.060606E-8 1.026829E+0 1.033503E+0 9.582292E-1 2.090909E-8 1.026820E+0 1.032410E+0 9.582291E-1 2.121212E-8 1.026813E+0 1.031421E+0 9.582289E-1 2.151515E-8 1.026807E+0 1.030514E+0 9.582288E-1 2.181818E-8 1.026802E+0 1.029695E+0 9.582287E-1 2.212121E-8 1.026798E+0 1.028944E+0 9.582286E-1 2.242424E-8 1.026794E+0 1.028266E+0 9.582285E-1 2.272727E-8 1.026791E+0 1.027647E+0 9.582285E-1 2.303030E-8 1.026789E+0 1.027087E+0 9.582284E-1 2.333333E-8 1.026787E+0 1.026577E+0 9.582283E-1 2.363636E-8 1.026785E+0 1.026115E+0 9.582283E-1 2.393939E-8 1.026784E+0 1.025696E+0 9.582282E-1 2.424242E-8 1.026782E+0 1.025316E+0 9.582281E-1 2.454545E-8 1.026781E+0 1.024971E+0 9.582281E-1 2.484848E-8 1.026781E+0 1.024659E+0 9.582281E-1 2.515152E-8 1.026780E+0 1.024376E+0 9.582280E-1 2.545455E-8 1.026779E+0 1.024119E+0 9.582280E-1 2.575758E-8 1.026779E+0 1.023887E+0 9.582280E-1 2.606061E-8 1.026778E+0 1.023676E+0 9.582279E-1 2.636364E-8 1.026778E+0 1.023486E+0 9.582279E-1 2.666667E-8 1.026777E+0 1.023313E+0 9.582279E-1 2.696970E-8 1.026777E+0 1.023157E+0 9.582279E-1 2.727273E-8 1.026777E+0 1.023016E+0 9.582278E-1 2.757576E-8 1.026776E+0 1.022888E+0 9.582278E-1 2.787879E-8 1.026776E+0 1.022772E+0 9.582278E-1 2.818182E-8 1.026776E+0 1.022668E+0 9.582278E-1 2.848485E-8 1.026776E+0 1.022572E+0 9.582278E-1 2.878788E-8 1.026776E+0 1.022487E+0 9.582278E-1 2.909091E-8 1.026775E+0 1.022409E+0 9.582277E-1 2.939394E-8 1.026775E+0 1.022339E+0 9.582277E-1 2.969697E-8 1.026775E+0 1.022275E+0 9.582277E-1 3.000000E-8 1.026775E+0 1.022211E+0 9.582277E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.245746E-1 1.116071E-1 4.242523E-1 3.030303E-10 2.245745E-1 1.116069E-1 4.242522E-1 6.060606E-10 2.245746E-1 1.116069E-1 4.242523E-1 9.090909E-10 2.245746E-1 1.116070E-1 4.242523E-1 1.212121E-9 2.245746E-1 1.116070E-1 4.242523E-1 1.515152E-9 2.245747E-1 1.116070E-1 4.242533E-1 1.818182E-9 2.245758E-1 1.116072E-1 4.242521E-1 2.121212E-9 2.245795E-1 1.116079E-1 4.239947E-1 2.424242E-9 2.245735E-1 1.116104E-1 4.270902E-1 2.727273E-9 2.242589E-1 1.116171E-1 4.368929E-1 3.030303E-9 2.242190E-1 1.116214E-1 3.688289E-1 3.333333E-9 2.272732E-1 1.115364E-1 1.427177E-1 3.636364E-9 2.324894E-1 1.112972E-1 3.581036E-2 3.939394E-9 2.376632E-1 1.110134E-1 1.044502E-2 4.242424E-9 2.340953E-1 1.111081E-1 5.296630E-3 4.545455E-9 1.870775E-1 1.121247E-1 2.342057E-3 4.848485E-9 9.168121E-2 1.139611E-1 1.096060E-3 5.151515E-9 2.656293E-2 1.158961E-1 6.586071E-4 5.454545E-9 7.406901E-3 1.176277E-1 4.624528E-4 5.757576E-9 5.510949E-3 1.192782E-1 3.321427E-4 6.060606E-9 4.546453E-3 1.208693E-1 2.389188E-4 6.363636E-9 3.604003E-3 1.222347E-1 1.736846E-4 6.666667E-9 2.703743E-3 1.225463E-1 1.277900E-4 6.969697E-9 1.912307E-3 1.188871E-1 9.614180E-5 7.272727E-9 1.342223E-3 1.069033E-1 7.368649E-5 7.575758E-9 9.797323E-4 8.208656E-2 5.805173E-5 7.878788E-9 7.426287E-4 4.998924E-2 4.665961E-5 8.181818E-9 5.875116E-4 2.260644E-2 3.850807E-5 8.484848E-9 4.743398E-4 7.346611E-3 3.232992E-5 8.787879E-9 3.906554E-4 2.864740E-3 2.772491E-5 9.090909E-9 3.238195E-4 1.931645E-3 2.406734E-5 9.393939E-9 2.712225E-4 2.223919E-3 2.120649E-5 9.696970E-9 2.275302E-4 2.890360E-3 1.882526E-5 10.000000E-9 1.922741E-4 2.630158E-3 1.687440E-5 1.030303E-8 1.624976E-4 2.137845E-3 1.518695E-5 1.060606E-8 1.381887E-4 1.671517E-3 1.374970E-5 1.090909E-8 1.175419E-4 1.289550E-3 1.247380E-5 1.121212E-8 1.005511E-4 1.212202E-3 1.135603E-5 1.151515E-8 8.610138E-5 1.149084E-3 1.034797E-5 1.181818E-8 7.414141E-5 1.026482E-3 9.449130E-6 1.212121E-8 6.396542E-5 8.957577E-4 8.631128E-6 1.242424E-8 5.549845E-5 7.819303E-4 7.894006E-6 1.272727E-8 4.829064E-5 6.866000E-4 7.220005E-6 1.303030E-8 4.226024E-5 6.080519E-4 6.608792E-6 1.333333E-8 3.712137E-5 5.408450E-4 6.048742E-6 1.363636E-8 3.279574E-5 4.831353E-4 5.538874E-6 1.393939E-8 2.910287E-5 4.325793E-4 5.071400E-6 1.424242E-8 2.597299E-5 3.884875E-4 4.644706E-6 1.454545E-8 2.329334E-5 3.497414E-4 4.253577E-6 1.484848E-8 2.100442E-5 3.157416E-4 3.895894E-6 1.515152E-8 1.903683E-5 2.857313E-4 3.568245E-6 1.545455E-8 1.734129E-5 2.591428E-4 3.268159E-6 1.575758E-8 1.587597E-5 2.354915E-4 2.993524E-6 1.606061E-8 1.460086E-5 2.143085E-4 2.741658E-6 1.636364E-8 1.349150E-5 1.953301E-4 2.511398E-6 1.666667E-8 1.251583E-5 1.781824E-4 2.299967E-6 1.696970E-8 1.166026E-5 1.627423E-4 2.106891E-6 1.727273E-8 1.089931E-5 1.487028E-4 1.929393E-6 1.757576E-8 1.022607E-5 1.360240E-4 1.767494E-6 1.787879E-8 9.620395E-6 1.244436E-4 1.618483E-6 1.818182E-8 9.079408E-6 1.139702E-4 1.482729E-6 1.848485E-8 8.587180E-6 1.043733E-4 1.357636E-6 1.878788E-8 8.143250E-6 9.568965E-5 1.243809E-6 1.909091E-8 7.734974E-6 8.771303E-5 1.138799E-6 1.939394E-8 7.363279E-6 8.049657E-5 1.043361E-6 1.969697E-8 7.018061E-6 7.385435E-5 9.552131E-7 2.000000E-8 6.701015E-6 6.784816E-5 8.751970E-7 2.030303E-8 6.404110E-6 6.231342E-5 8.012469E-7 2.060606E-8 6.129049E-6 5.730780E-5 7.341222E-7 2.090909E-8 5.869848E-6 5.269388E-5 6.721195E-7 2.121212E-8 5.627720E-6 4.851239E-5 6.157768E-7 2.151515E-8 5.398450E-6 4.466387E-5 5.637930E-7 2.181818E-8 5.182803E-6 4.117143E-5 5.165017E-7 2.212121E-8 4.977799E-6 3.795906E-5 0.0 2.242424E-8 4.783892E-6 3.503925E-5 0.0 2.272727E-8 4.598973E-6 3.235581E-5 0.0 2.303030E-8 4.423271E-6 2.991293E-5 0.0 2.333333E-8 4.255307E-6 2.766955E-5 0.0 2.363636E-8 4.095135E-6 2.562397E-5 0.0 2.393939E-8 3.941737E-6 2.374677E-5 0.0 2.424242E-8 3.795034E-6 2.203221E-5 0.0 2.454545E-8 3.654348E-6 2.045977E-5 0.0 2.484848E-8 3.519491E-6 1.902104E-5 0.0 2.515152E-8 3.390047E-6 1.770228E-5 0.0 2.545455E-8 3.265735E-6 1.649344E-5 0.0 2.575758E-8 3.146341E-6 1.538587E-5 0.0 2.606061E-8 3.031506E-6 1.436867E-5 0.0 2.636364E-8 2.921176E-6 1.343697E-5 0.0 2.666667E-8 2.814927E-6 1.257957E-5 0.0 2.696970E-8 2.712830E-6 1.179436E-5 0.0 2.727273E-8 2.614405E-6 1.107025E-5 0.0 2.757576E-8 2.519828E-6 1.040711E-5 0.0 2.787879E-8 2.428569E-6 9.794222E-6 0.0 2.818182E-8 2.340889E-6 9.232856E-6 0.0 2.848485E-8 2.256217E-6 8.712821E-6 0.0 2.878788E-8 2.174882E-6 8.236343E-6 0.0 2.909091E-8 2.096283E-6 7.793877E-6 0.0 2.939394E-8 2.020802E-6 7.388253E-6 0.0 2.969697E-8 1.947812E-6 7.010632E-6 0.0 3.000000E-8 1.869858E-6 6.624298E-6 0.0 | [Rising Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.026772E+0 1.021670E+0 9.582276E-1 1.010101E-10 1.026772E+0 1.021670E+0 9.582276E-1 2.020202E-10 1.026772E+0 1.021670E+0 9.582276E-1 3.030303E-10 1.026772E+0 1.021670E+0 9.582276E-1 4.040404E-10 1.026772E+0 1.021670E+0 9.582276E-1 5.050505E-10 1.026772E+0 1.021670E+0 9.582276E-1 6.060606E-10 1.026772E+0 1.021670E+0 9.582276E-1 7.070707E-10 1.026772E+0 1.021670E+0 9.582276E-1 8.080808E-10 1.026772E+0 1.021670E+0 9.582276E-1 9.090909E-10 1.026772E+0 1.021670E+0 9.582276E-1 1.010101E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.111111E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.212121E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.313131E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.414141E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.515152E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.616162E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.717172E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.818182E-9 1.026772E+0 1.021670E+0 9.582276E-1 1.919192E-9 1.026772E+0 1.021670E+0 9.582275E-1 2.020202E-9 1.026772E+0 1.021670E+0 9.582273E-1 2.121212E-9 1.026772E+0 1.021670E+0 9.582271E-1 2.222222E-9 1.026772E+0 1.021670E+0 9.582267E-1 2.323232E-9 1.026772E+0 1.021670E+0 9.582262E-1 2.424242E-9 1.026771E+0 1.021670E+0 9.582260E-1 2.525253E-9 1.026771E+0 1.021670E+0 9.582271E-1 2.626263E-9 1.026771E+0 1.021670E+0 9.582264E-1 2.727273E-9 1.026769E+0 1.021670E+0 9.582204E-1 2.828283E-9 1.026765E+0 1.021670E+0 9.580926E-1 2.929293E-9 1.026757E+0 1.021670E+0 9.576512E-1 3.030303E-9 1.026750E+0 1.021670E+0 9.675657E-1 3.131313E-9 1.026769E+0 1.021668E+0 1.015285E+0 3.232323E-9 1.026834E+0 1.021666E+0 1.093368E+0 3.333333E-9 1.026946E+0 1.021664E+0 1.161429E+0 3.434343E-9 1.027157E+0 1.021659E+0 1.209145E+0 3.535354E-9 1.027127E+0 1.021654E+0 1.246302E+0 3.636364E-9 1.026651E+0 1.021649E+0 1.263851E+0 3.737374E-9 1.025983E+0 1.021643E+0 1.277029E+0 3.838384E-9 1.024987E+0 1.021638E+0 1.282765E+0 3.939394E-9 1.027507E+0 1.021640E+0 1.287270E+0 4.040404E-9 1.035524E+0 1.021653E+0 1.289848E+0 4.141414E-9 1.053181E+0 1.021676E+0 1.292057E+0 4.242424E-9 1.084711E+0 1.021713E+0 1.293736E+0 4.343434E-9 1.114154E+0 1.021798E+0 1.295161E+0 4.444444E-9 1.140832E+0 1.021946E+0 1.296249E+0 4.545455E-9 1.161375E+0 1.022074E+0 1.297124E+0 4.646465E-9 1.174419E+0 1.022177E+0 1.297738E+0 4.747475E-9 1.183565E+0 1.022176E+0 1.298222E+0 4.848485E-9 1.188317E+0 1.022060E+0 1.298558E+0 4.949495E-9 1.191280E+0 1.021826E+0 1.298824E+0 5.050505E-9 1.192382E+0 1.021470E+0 1.299017E+0 5.151515E-9 1.193090E+0 1.021032E+0 1.299174E+0 5.252525E-9 1.193420E+0 1.020516E+0 1.299296E+0 5.353535E-9 1.193738E+0 1.019943E+0 1.299397E+0 5.454545E-9 1.194045E+0 1.019320E+0 1.299480E+0 5.555556E-9 1.194390E+0 1.018823E+0 1.299549E+0 5.656566E-9 1.194767E+0 1.018428E+0 1.299608E+0 5.757576E-9 1.195156E+0 1.018484E+0 1.299658E+0 5.858586E-9 1.195552E+0 1.018879E+0 1.299701E+0 5.959596E-9 1.195934E+0 1.020627E+0 1.299737E+0 6.060606E-9 1.196306E+0 1.023314E+0 1.299768E+0 6.161616E-9 1.196648E+0 1.028644E+0 1.299795E+0 6.262626E-9 1.196972E+0 1.035663E+0 1.299819E+0 6.363636E-9 1.197260E+0 1.045436E+0 1.299839E+0 6.464646E-9 1.197528E+0 1.056825E+0 1.299857E+0 6.565657E-9 1.197760E+0 1.067400E+0 1.299873E+0 6.666667E-9 1.197974E+0 1.077537E+0 1.299887E+0 6.767677E-9 1.198156E+0 1.084286E+0 1.299898E+0 6.868687E-9 1.198324E+0 1.089366E+0 1.299909E+0 6.969697E-9 1.198467E+0 1.092186E+0 1.299918E+0 7.070707E-9 1.198599E+0 1.093991E+0 1.299927E+0 7.171717E-9 1.198711E+0 1.095028E+0 1.299934E+0 7.272727E-9 1.198815E+0 1.095751E+0 1.299940E+0 7.373737E-9 1.198905E+0 1.096200E+0 1.299946E+0 7.474747E-9 1.198988E+0 1.096547E+0 1.299951E+0 7.575758E-9 1.199061E+0 1.096700E+0 1.299955E+0 7.676768E-9 1.199129E+0 1.096787E+0 1.299959E+0 7.777778E-9 1.199189E+0 1.096830E+0 1.299962E+0 7.878788E-9 1.199245E+0 1.096859E+0 1.299966E+0 7.979798E-9 1.199295E+0 1.096905E+0 1.299968E+0 8.080808E-9 1.199342E+0 1.096956E+0 1.299971E+0 8.181818E-9 1.199384E+0 1.097029E+0 1.299973E+0 8.282828E-9 1.199424E+0 1.097106E+0 1.299975E+0 8.383838E-9 1.199459E+0 1.097195E+0 1.299977E+0 8.484848E-9 1.199494E+0 1.097287E+0 1.299978E+0 8.585859E-9 1.199524E+0 1.097381E+0 1.299980E+0 8.686869E-9 1.199553E+0 1.097476E+0 1.299981E+0 8.787879E-9 1.199579E+0 1.097568E+0 1.299982E+0 8.888889E-9 1.199605E+0 1.097660E+0 1.299983E+0 8.989899E-9 1.199627E+0 1.097747E+0 1.299984E+0 9.090909E-9 1.199649E+0 1.097833E+0 1.299985E+0 9.191919E-9 1.199669E+0 1.097913E+0 1.299986E+0 9.292929E-9 1.199688E+0 1.097992E+0 1.299986E+0 9.393939E-9 1.199705E+0 1.098066E+0 1.299987E+0 9.494949E-9 1.199722E+0 1.098139E+0 1.299988E+0 9.595960E-9 1.199737E+0 1.098207E+0 1.299988E+0 9.696970E-9 1.199752E+0 1.098274E+0 1.299989E+0 9.797980E-9 1.199765E+0 1.098336E+0 1.299989E+0 9.898990E-9 1.199779E+0 1.098398E+0 1.299990E+0 1.000000E-8 1.199795E+0 1.098478E+0 1.299990E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.424242E-9 6.375691E-7 5.670061E-7 -3.199350E-6 2.727273E-9 5.027836E-7 1.242354E-6 3.342311E-4 3.030303E-9 -3.067223E-5 2.891968E-6 6.362456E-4 3.333333E-9 1.701002E-4 1.312918E-7 -1.151498E-2 3.636364E-9 1.065635E-3 -1.503296E-5 -6.496444E-3 3.939394E-9 5.836526E-4 -4.318200E-5 1.024313E-2 4.242424E-9 -3.345880E-3 -2.235060E-5 7.145035E-2 4.545455E-9 -9.069332E-3 3.369411E-4 1.573429E-1 4.848485E-9 -4.246155E-3 7.648900E-4 2.360941E-1 5.151515E-9 -1.699002E-3 8.011235E-4 2.960459E-1 5.454545E-9 -9.258578E-4 4.975159E-4 3.384759E-1 5.757576E-9 1.282131E-3 1.642295E-4 3.674413E-1 6.060606E-9 8.066006E-3 -3.752179E-4 3.869199E-1 6.363636E-9 2.147275E-2 -1.800918E-3 3.995850E-1 6.666667E-9 3.971211E-2 -3.960999E-3 4.078863E-1 6.969697E-9 6.014051E-2 -5.494552E-3 4.132574E-1 7.272727E-9 8.062729E-2 -3.356851E-3 4.168641E-1 7.575758E-9 9.988726E-2 -1.629055E-3 4.192283E-1 7.878788E-9 1.175271E-1 -7.630708E-4 4.208470E-1 8.181818E-9 1.331215E-1 -6.346468E-4 4.219142E-1 8.484848E-9 1.469184E-1 -5.976099E-4 4.226551E-1 8.787879E-9 1.587529E-1 -4.884255E-4 4.231443E-1 9.090909E-9 1.690547E-1 -2.813136E-4 4.234877E-1 9.393939E-9 1.777364E-1 1.308735E-4 4.237144E-1 9.696970E-9 1.852341E-1 8.399091E-4 4.238753E-1 10.000000E-9 1.914807E-1 2.114667E-3 4.239816E-1 1.030303E-8 1.968503E-1 3.994555E-3 4.240578E-1 1.060606E-8 2.012979E-1 6.698145E-3 4.241086E-1 1.090909E-8 2.051033E-1 1.005313E-2 4.241454E-1 1.121212E-8 2.082508E-1 1.407306E-2 4.241704E-1 1.151515E-8 2.109314E-1 1.851356E-2 4.241887E-1 1.181818E-8 2.131483E-1 2.328549E-2 4.242015E-1 1.212121E-8 2.150291E-1 2.821169E-2 4.242110E-1 1.242424E-8 2.165856E-1 3.319648E-2 4.242180E-1 1.272727E-8 2.179017E-1 3.814577E-2 4.242233E-1 1.303030E-8 2.189922E-1 4.298725E-2 4.242274E-1 1.333333E-8 2.199115E-1 4.768120E-2 4.242307E-1 1.363636E-8 2.206745E-1 5.218102E-2 4.242333E-1 1.393939E-8 2.213159E-1 5.647596E-2 4.242354E-1 1.424242E-8 2.218493E-1 6.054144E-2 4.242372E-1 1.454545E-8 2.222965E-1 6.437947E-2 4.242387E-1 1.484848E-8 2.226691E-1 6.798267E-2 4.242401E-1 1.515152E-8 2.229808E-1 7.135683E-2 4.242412E-1 1.545455E-8 2.232411E-1 7.450727E-2 4.242422E-1 1.575758E-8 2.234582E-1 7.743907E-2 4.242432E-1 1.606061E-8 2.236400E-1 8.016652E-2 4.242440E-1 1.636364E-8 2.237913E-1 8.269206E-2 4.242447E-1 1.666667E-8 2.239183E-1 8.503592E-2 4.242454E-1 1.696970E-8 2.240238E-1 8.719736E-2 4.242460E-1 1.727273E-8 2.241125E-1 8.920027E-2 4.242465E-1 1.757576E-8 2.241861E-1 9.104088E-2 4.242470E-1 1.787879E-8 2.242481E-1 9.274499E-2 4.242475E-1 1.818182E-8 2.242995E-1 9.430632E-2 4.242479E-1 1.848485E-8 2.243429E-1 9.575125E-2 4.242483E-1 1.878788E-8 2.243788E-1 9.707163E-2 4.242486E-1 1.909091E-8 2.244092E-1 9.829349E-2 4.242489E-1 1.939394E-8 2.244343E-1 9.940739E-2 4.242492E-1 1.969697E-8 2.244556E-1 1.004384E-1 4.242495E-1 2.000000E-8 2.244732E-1 1.013763E-1 4.242497E-1 2.030303E-8 2.244882E-1 1.022442E-1 4.242499E-1 2.060606E-8 2.245006E-1 1.030331E-1 4.242501E-1 2.090909E-8 2.245112E-1 1.037624E-1 4.242503E-1 2.121212E-8 2.245199E-1 1.044256E-1 4.242505E-1 2.151515E-8 2.245274E-1 1.050376E-1 4.242506E-1 2.181818E-8 2.245336E-1 1.055945E-1 4.242508E-1 2.212121E-8 2.245389E-1 1.061077E-1 4.242509E-1 2.242424E-8 2.245433E-1 1.065749E-1 4.242510E-1 2.272727E-8 2.245471E-1 1.070048E-1 4.242511E-1 2.303030E-8 2.245503E-1 1.073966E-1 4.242512E-1 2.333333E-8 2.245530E-1 1.077566E-1 4.242513E-1 2.363636E-8 2.245553E-1 1.080849E-1 4.242514E-1 2.393939E-8 2.245573E-1 1.083861E-1 4.242515E-1 2.424242E-8 2.245590E-1 1.086611E-1 4.242515E-1 2.454545E-8 2.245605E-1 1.089131E-1 4.242516E-1 2.484848E-8 2.245617E-1 1.091434E-1 4.242517E-1 2.515152E-8 2.245628E-1 1.093541E-1 4.242517E-1 2.545455E-8 2.245638E-1 1.095468E-1 4.242518E-1 2.575758E-8 2.245646E-1 1.097229E-1 4.242518E-1 2.606061E-8 2.245653E-1 1.098842E-1 4.242518E-1 2.636364E-8 2.245660E-1 1.100314E-1 4.242519E-1 2.666667E-8 2.245665E-1 1.101664E-1 4.242519E-1 2.696970E-8 2.245670E-1 1.102894E-1 4.242519E-1 2.727273E-8 2.245675E-1 1.104023E-1 4.242520E-1 2.757576E-8 2.245679E-1 1.105051E-1 4.242520E-1 2.787879E-8 2.245682E-1 1.105995E-1 4.242520E-1 2.818182E-8 2.245686E-1 1.106853E-1 4.242520E-1 2.848485E-8 2.245689E-1 1.107643E-1 4.242521E-1 2.878788E-8 2.245692E-1 1.108360E-1 4.242521E-1 2.909091E-8 2.245694E-1 1.109021E-1 4.242521E-1 2.939394E-8 2.245697E-1 1.109620E-1 4.242521E-1 2.969697E-8 2.245699E-1 1.110172E-1 4.242521E-1 3.000000E-8 2.245701E-1 1.110730E-1 4.242521E-1 | [Ramp] dV/dt_r 1.434E-1/4.926E-10 7.246E-2/7.428E-10 2.635E-1/3.955E-10 dV/dt_f 1.052E-1/4.098E-10 4.766E-2/4.740E-10 2.378E-1/5.303E-10 | |[End data_o | |====================================================================== [End]