|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SB3257 | 2:1 Multiplexer/Demultiplexer Bus Switch | SC70-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sb3257p6x_450.ibs | [File Rev] 1.0 | [Date] 1/10/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SB3257P6X Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 b1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 b0 data_i 32m 0.91n 0.13p 4 a data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 s cntrl 32m 1.01n 0.13p | [Series Pin Mapping] pin_2 model_name function_table_group 1 4 series_switch 1 3 4 series_switch 1 | [Model] data_i Model_type Terminator Vinh=2.0 Vinl=0.8 C_comp 5.7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -4.186306E+1 -4.340664E+1 -4.118571E+1 -4.900000E+0 -4.082030E+1 -4.233631E+1 -4.014852E+1 -4.800000E+0 -3.977771E+1 -4.126620E+1 -3.911146E+1 -4.700000E+0 -3.873531E+1 -4.019631E+1 -3.807455E+1 -4.600000E+0 -3.769311E+1 -3.912665E+1 -3.703779E+1 -4.500000E+0 -3.665110E+1 -3.805724E+1 -3.600120E+1 -4.400000E+0 -3.560932E+1 -3.698809E+1 -3.496478E+1 -4.300000E+0 -3.456777E+1 -3.591922E+1 -3.392855E+1 -4.200000E+0 -3.352646E+1 -3.485064E+1 -3.289251E+1 -4.100000E+0 -3.248541E+1 -3.378237E+1 -3.185668E+1 -4.000000E+0 -3.144463E+1 -3.271443E+1 -3.082107E+1 -3.900000E+0 -3.040415E+1 -3.164685E+1 -2.978570E+1 -3.800000E+0 -2.936399E+1 -3.057964E+1 -2.875058E+1 -3.700000E+0 -2.832416E+1 -2.951283E+1 -2.771573E+1 -3.600000E+0 -2.728469E+1 -2.844646E+1 -2.668117E+1 -3.500000E+0 -2.624561E+1 -2.738055E+1 -2.564693E+1 -3.400000E+0 -2.520696E+1 -2.631514E+1 -2.461303E+1 -3.300000E+0 -2.416876E+1 -2.525027E+1 -2.357950E+1 -3.200000E+0 -2.313105E+1 -2.418599E+1 -2.254637E+1 -3.100000E+0 -2.209389E+1 -2.312235E+1 -2.151368E+1 -3.000000E+0 -2.105732E+1 -2.205941E+1 -2.048147E+1 -2.900000E+0 -2.002139E+1 -2.099723E+1 -1.944979E+1 -2.800000E+0 -1.898618E+1 -1.993589E+1 -1.841870E+1 -2.700000E+0 -1.795178E+1 -1.887549E+1 -1.738827E+1 -2.600000E+0 -1.691826E+1 -1.781613E+1 -1.635857E+1 -2.500000E+0 -1.588574E+1 -1.675793E+1 -1.532970E+1 -2.400000E+0 -1.485435E+1 -1.570104E+1 -1.430178E+1 -2.300000E+0 -1.382425E+1 -1.464565E+1 -1.327493E+1 -2.200000E+0 -1.279563E+1 -1.359195E+1 -1.224934E+1 -2.100000E+0 -1.176874E+1 -1.254023E+1 -1.122521E+1 -2.000000E+0 -1.074388E+1 -1.149080E+1 -1.020282E+1 -1.900000E+0 -9.721456E+0 -1.044411E+1 -9.182530E+0 -1.800000E+0 -8.701974E+0 -9.400689E+0 -8.164821E+0 -1.700000E+0 -7.686143E+0 -8.361283E+0 -7.150359E+0 -1.600000E+0 -6.674951E+0 -7.326895E+0 -6.140104E+0 -1.500000E+0 -5.669842E+0 -6.298960E+0 -5.135504E+0 -1.400000E+0 -4.673038E+0 -5.279609E+0 -4.138897E+0 -1.300000E+0 -3.688210E+0 -4.272201E+0 -3.154403E+0 -1.200000E+0 -2.722229E+0 -3.282594E+0 -2.190571E+0 -1.100000E+0 -1.789039E+0 -2.321539E+0 -1.267787E+0 -1.000000E+0 -9.258349E-1 -1.413270E+0 -4.598645E-1 -9.000000E-1 -2.625992E-1 -6.241590E-1 -6.674339E-2 -8.000000E-1 -3.569504E-2 -1.393961E-1 -2.729654E-2 -7.000000E-1 -8.799604E-3 -1.823923E-2 -1.388806E-2 -6.000000E-1 -2.416255E-3 -2.260936E-3 -4.383860E-3 -5.000000E-1 -3.174379E-4 -2.633677E-4 -5.130851E-4 -4.000000E-1 -2.052476E-5 -2.404873E-5 -1.953811E-5 -3.000000E-1 -7.977132E-7 -1.619643E-6 -3.297861E-7 -2.000000E-1 -2.222342E-8 -8.314680E-8 -3.683649E-9 -1.000000E-1 -4.841479E-10 -3.339739E-9 -4.514128E-11 1.000000E-1 -8.171130E-12 1.693451E-11 -1.079253E-11 2.000000E-1 -6.296963E-12 2.489808E-11 -9.236500E-12 3.000000E-1 -4.647838E-12 2.827361E-11 -7.682521E-12 4.000000E-1 -3.016476E-12 3.116818E-11 -6.130429E-12 5.000000E-1 -1.393996E-12 3.393952E-11 -4.577450E-12 6.000000E-1 2.287059E-13 3.666001E-11 -3.025136E-12 7.000000E-1 1.849632E-12 3.935297E-11 -1.472600E-12 8.000000E-1 3.469669E-12 4.203660E-11 8.348877E-14 9.000000E-1 5.092371E-12 4.470779E-11 1.636913E-12 1.000000E+0 6.711964E-12 4.737277E-11 3.187672E-12 1.100000E+0 8.328449E-12 5.002487E-11 4.741985E-12 1.200000E+0 9.950263E-12 5.267431E-11 6.291856E-12 1.300000E+0 1.156764E-11 5.532730E-11 7.849721E-12 1.400000E+0 1.318767E-11 5.798117E-11 9.402257E-12 1.500000E+0 1.480682E-11 6.062262E-11 1.095302E-11 1.600000E+0 1.642508E-11 6.326406E-11 1.250733E-11 1.700000E+0 1.804246E-11 6.589751E-11 1.405720E-11 1.800000E+0 1.966693E-11 6.854162E-11 1.561062E-11 1.900000E+0 2.128076E-11 7.116796E-11 1.716138E-11 2.000000E+0 2.290257E-11 7.380585E-11 1.871214E-11 2.100000E+0 2.452438E-11 7.644374E-11 2.026645E-11 2.200000E+0 2.613554E-11 7.906387E-11 2.182254E-11 2.300000E+0 2.775735E-11 8.168755E-11 2.336797E-11 2.400000E+0 2.937739E-11 8.432188E-11 2.492229E-11 2.500000E+0 3.099920E-11 8.693668E-11 2.647837E-11 2.600000E+0 3.262279E-11 8.957990E-11 2.803979E-11 2.700000E+0 3.422862E-11 9.220002E-11 2.957989E-11 2.800000E+0 3.585932E-11 9.484857E-11 3.114131E-11 2.900000E+0 3.747225E-11 9.747936E-11 3.268497E-11 3.000000E+0 3.909584E-11 1.001208E-10 3.424461E-11 3.100000E+0 4.071765E-11 1.027711E-10 3.579537E-11 3.200000E+0 4.234479E-11 1.054179E-10 3.734257E-11 3.300000E+0 4.396838E-11 1.080860E-10 3.890044E-11 3.400000E+0 4.557954E-11 1.107701E-10 4.045475E-11 3.500000E+0 4.721912E-11 1.134364E-10 4.201084E-11 3.600000E+0 4.884981E-11 1.159606E-10 4.356338E-11 3.700000E+0 5.046452E-11 1.177227E-10 4.511591E-11 3.800000E+0 5.210055E-11 1.190497E-10 4.666312E-11 3.900000E+0 5.373657E-11 1.203126E-10 4.821565E-11 4.000000E+0 5.537259E-11 1.215774E-10 4.976464E-11 4.100000E+0 5.685052E-11 1.228599E-10 5.132250E-11 4.200000E+0 5.780620E-11 1.241709E-10 5.287859E-11 4.300000E+0 5.851675E-11 1.254925E-10 5.443113E-11 4.400000E+0 5.922018E-11 1.268568E-10 5.597656E-11 4.500000E+0 5.992717E-11 1.282245E-10 5.753975E-11 4.600000E+0 6.063061E-11 1.296456E-10 5.906742E-11 4.700000E+0 6.132694E-11 1.311058E-10 6.041745E-11 4.800000E+0 6.203393E-11 1.326015E-10 6.118128E-11 4.900000E+0 6.274448E-11 1.341469E-10 6.185630E-11 5.000000E+0 6.346923E-11 1.357350E-10 6.250644E-11 | [POWER Clamp] 0.0 6.346923E-11 1.282245E-10 6.576073E-11 -10.000000E-2 6.419398E-11 1.296527E-10 6.641443E-11 -2.000000E-1 6.490453E-11 1.311058E-10 6.708945E-11 -3.000000E-1 6.565770E-11 1.326086E-10 6.770762E-11 -4.000000E-1 6.638601E-11 1.341540E-10 6.836842E-11 -5.000000E-1 6.713918E-11 1.357492E-10 6.901857E-11 -6.000000E-1 6.790302E-11 1.374154E-10 6.969714E-11 -7.000000E-1 6.867395E-11 1.391456E-10 7.033307E-11 -8.000000E-1 6.945911E-11 1.409717E-10 7.099032E-11 -9.000000E-1 7.024070E-11 1.428617E-10 7.163692E-11 -1.000000E+0 7.104361E-11 1.448512E-10 7.228351E-11 -1.100000E+0 7.185363E-11 1.469438E-10 7.293366E-11 -1.200000E+0 7.267786E-11 1.491216E-10 7.360512E-11 -1.300000E+0 7.350565E-11 1.514202E-10 7.423040E-11 -1.400000E+0 7.438317E-11 1.538432E-10 7.490897E-11 -1.500000E+0 7.524648E-11 1.564189E-10 7.554490E-11 -1.600000E+0 7.615242E-11 1.591012E-10 7.620926E-11 -1.700000E+0 7.705125E-11 1.619682E-10 7.685941E-11 -1.800000E+0 7.798562E-11 1.649774E-10 7.752377E-11 -1.900000E+0 7.894485E-11 1.681713E-10 7.820589E-11 -2.000000E+0 7.991474E-11 1.715605E-10 7.885248E-11 -2.100000E+0 8.091661E-11 1.751452E-10 7.950973E-11 -2.200000E+0 8.193268E-11 1.789111E-10 8.017409E-11 -2.300000E+0 8.297363E-11 1.829328E-10 8.083134E-11 -2.400000E+0 8.405365E-11 1.871818E-10 8.148504E-11 -2.500000E+0 8.516565E-11 1.916618E-10 8.217072E-11 -2.600000E+0 8.630963E-11 1.964189E-10 8.284218E-11 -2.700000E+0 8.747492E-11 2.014495E-10 8.353140E-11 -2.800000E+0 8.868994E-11 2.067324E-10 8.419931E-11 -2.900000E+0 8.991208E-11 2.123670E-10 8.490275E-11 -3.000000E+0 9.119816E-11 2.182787E-10 8.555645E-11 -3.100000E+0 9.254109E-11 2.245564E-10 8.625989E-11 -3.200000E+0 9.391243E-11 2.311822E-10 8.699175E-11 -3.300000E+0 9.529089E-11 2.381668E-10 8.769518E-11 -3.400000E+0 9.676882E-11 2.455423E-10 8.841283E-11 -3.500000E+0 9.831069E-11 2.533014E-10 8.916601E-11 -3.600000E+0 9.988810E-11 2.614939E-10 8.991208E-11 -3.700000E+0 1.014939E-10 2.701057E-10 9.069368E-11 -3.800000E+0 1.031850E-10 2.791367E-10 9.146106E-11 -3.900000E+0 1.049756E-10 2.887290E-10 9.228529E-11 -4.000000E+0 1.068088E-10 2.987832E-10 9.315926E-11 -4.100000E+0 1.086988E-10 3.093206E-10 9.399770E-11 -4.200000E+0 1.107239E-10 3.203908E-10 9.489298E-11 -4.300000E+0 1.127560E-10 3.320295E-10 9.582379E-11 -4.400000E+0 1.149019E-10 3.442366E-10 9.677592E-11 -4.500000E+0 1.171756E-10 3.569909E-10 9.780621E-11 -4.600000E+0 1.194991E-10 3.704272E-10 9.882228E-11 -4.700000E+0 1.219078E-10 3.844676E-10 9.988810E-11 -4.800000E+0 1.244231E-10 3.991332E-10 1.010534E-10 -4.900000E+0 1.270592E-10 4.144809E-10 1.022258E-10 -5.000000E+0 1.297806E-10 4.305036E-10 1.034479E-10 | |[End data_i | |====================================================================== | [Model] data_o Model_type Terminator C_comp 16p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -5.172769E+1 -5.342547E+1 -5.092660E+1 -4.900000E+0 -5.044130E+1 -5.211064E+1 -4.964574E+1 -4.800000E+0 -4.915513E+1 -5.079608E+1 -4.836505E+1 -4.700000E+0 -4.786918E+1 -4.948178E+1 -4.708455E+1 -4.600000E+0 -4.658348E+1 -4.816777E+1 -4.580423E+1 -4.500000E+0 -4.529802E+1 -4.685407E+1 -4.452412E+1 -4.400000E+0 -4.401283E+1 -4.554068E+1 -4.324421E+1 -4.300000E+0 -4.272793E+1 -4.422763E+1 -4.196454E+1 -4.200000E+0 -4.144332E+1 -4.291494E+1 -4.068511E+1 -4.100000E+0 -4.015904E+1 -4.160263E+1 -3.940593E+1 -4.000000E+0 -3.887509E+1 -4.029072E+1 -3.812702E+1 -3.900000E+0 -3.759150E+1 -3.897925E+1 -3.684841E+1 -3.800000E+0 -3.630830E+1 -3.766824E+1 -3.557010E+1 -3.700000E+0 -3.502551E+1 -3.635771E+1 -3.429213E+1 -3.600000E+0 -3.374317E+1 -3.504771E+1 -3.301452E+1 -3.500000E+0 -3.246131E+1 -3.373829E+1 -3.173730E+1 -3.400000E+0 -3.117996E+1 -3.242947E+1 -3.046049E+1 -3.300000E+0 -2.989917E+1 -3.112131E+1 -2.918414E+1 -3.200000E+0 -2.861899E+1 -2.981387E+1 -2.790828E+1 -3.100000E+0 -2.733947E+1 -2.850721E+1 -2.663297E+1 -3.000000E+0 -2.606068E+1 -2.720140E+1 -2.535824E+1 -2.900000E+0 -2.478268E+1 -2.589652E+1 -2.408417E+1 -2.800000E+0 -2.350556E+1 -2.459267E+1 -2.281082E+1 -2.700000E+0 -2.222942E+1 -2.328996E+1 -2.153828E+1 -2.600000E+0 -2.095436E+1 -2.198851E+1 -2.026664E+1 -2.500000E+0 -1.968053E+1 -2.068848E+1 -1.899601E+1 -2.400000E+0 -1.840808E+1 -1.939004E+1 -1.772654E+1 -2.300000E+0 -1.713721E+1 -1.809341E+1 -1.645839E+1 -2.200000E+0 -1.586815E+1 -1.679885E+1 -1.519178E+1 -2.100000E+0 -1.460119E+1 -1.550668E+1 -1.392696E+1 -2.000000E+0 -1.333672E+1 -1.421730E+1 -1.266427E+1 -1.900000E+0 -1.207520E+1 -1.293122E+1 -1.140414E+1 -1.800000E+0 -1.081727E+1 -1.164911E+1 -1.014717E+1 -1.700000E+0 -9.563770E+0 -1.037184E+1 -8.894147E+0 -1.600000E+0 -8.315898E+0 -9.100617E+0 -7.646246E+0 -1.500000E+0 -7.075386E+0 -7.837155E+0 -6.405212E+0 -1.400000E+0 -5.844892E+0 -6.583986E+0 -5.173856E+0 -1.300000E+0 -4.628788E+0 -5.345085E+0 -3.957101E+0 -1.200000E+0 -3.435200E+0 -4.127335E+0 -2.765093E+0 -1.100000E+0 -2.280464E+0 -2.943277E+0 -1.621743E+0 -1.000000E+0 -1.207551E+0 -1.820854E+0 -6.119518E-1 -9.000000E-1 -3.645077E-1 -8.355317E-1 -8.622750E-2 -8.000000E-1 -4.557060E-2 -1.999149E-1 -2.937649E-2 -7.000000E-1 -9.302292E-3 -2.268505E-2 -1.463908E-2 -6.000000E-1 -2.466645E-3 -2.348947E-3 -4.506901E-3 -5.000000E-1 -3.186788E-4 -2.646145E-4 -5.156709E-4 -4.000000E-1 -2.053099E-5 -2.406012E-5 -1.954279E-5 -3.000000E-1 -7.977237E-7 -1.619700E-6 -3.297876E-7 -2.000000E-1 -2.222343E-8 -8.314696E-8 -3.683649E-9 -1.000000E-1 -4.841479E-10 -3.339739E-9 -4.514150E-11 1.000000E-1 -8.171130E-12 1.693451E-11 -1.079242E-11 2.000000E-1 -6.297185E-12 2.489764E-11 -9.236500E-12 3.000000E-1 -4.647394E-12 2.827227E-11 -7.684298E-12 4.000000E-1 -3.016920E-12 3.116818E-11 -6.130429E-12 5.000000E-1 -1.393108E-12 3.393863E-11 -4.577450E-12 6.000000E-1 2.287059E-13 3.665823E-11 -3.024247E-12 7.000000E-1 1.850520E-12 3.935474E-11 -1.471712E-12 8.000000E-1 3.472333E-12 4.203482E-11 8.171242E-14 9.000000E-1 5.090595E-12 4.470691E-11 1.634248E-12 1.000000E+0 6.710188E-12 4.736922E-11 3.185896E-12 1.100000E+0 8.330225E-12 5.002843E-11 4.740208E-12 1.200000E+0 9.950263E-12 5.268141E-11 6.291856E-12 1.300000E+0 1.156586E-11 5.532552E-11 7.846168E-12 1.400000E+0 1.319123E-11 5.797940E-11 9.400480E-12 1.500000E+0 1.480505E-11 6.061907E-11 1.094946E-11 1.600000E+0 1.642864E-11 6.326406E-11 1.250378E-11 1.700000E+0 1.804956E-11 6.590106E-11 1.405009E-11 1.800000E+0 1.966871E-11 6.853629E-11 1.561062E-11 1.900000E+0 2.128786E-11 7.117151E-11 1.716138E-11 2.000000E+0 2.289902E-11 7.379874E-11 1.871925E-11 2.100000E+0 2.451728E-11 7.643663E-11 2.026645E-11 2.200000E+0 2.613554E-11 7.906387E-11 2.181899E-11 2.300000E+0 2.775735E-11 8.169820E-11 2.337508E-11 2.400000E+0 2.938094E-11 8.432188E-11 2.492229E-11 2.500000E+0 3.099920E-11 8.694379E-11 2.647837E-11 2.600000E+0 3.262279E-11 8.957990E-11 2.802914E-11 2.700000E+0 3.423928E-11 9.219647E-11 2.957989E-11 2.800000E+0 3.585932E-11 9.484502E-11 3.113421E-11 2.900000E+0 3.747935E-11 9.748291E-11 3.268497E-11 3.000000E+0 3.910294E-11 1.001315E-10 3.424816E-11 3.100000E+0 4.072476E-11 1.027676E-10 3.578826E-11 3.200000E+0 4.234835E-11 1.054179E-10 3.734613E-11 3.300000E+0 4.396128E-11 1.080860E-10 3.890044E-11 3.400000E+0 4.558665E-11 1.107701E-10 4.044764E-11 3.500000E+0 4.722267E-11 1.134435E-10 4.199663E-11 3.600000E+0 4.884626E-11 1.160458E-10 4.356338E-11 3.700000E+0 5.046452E-11 1.180851E-10 4.510881E-11 3.800000E+0 5.210765E-11 1.197744E-10 4.666312E-11 3.900000E+0 5.375433E-11 1.214069E-10 4.821565E-11 4.000000E+0 5.537259E-11 1.230127E-10 4.977174E-11 4.100000E+0 5.694290E-11 1.246789E-10 5.131540E-11 4.200000E+0 5.816858E-11 1.263310E-10 5.287149E-11 4.300000E+0 5.922729E-11 1.280362E-10 5.442402E-11 4.400000E+0 6.026468E-11 1.297415E-10 5.597656E-11 4.500000E+0 6.129142E-11 1.315072E-10 5.755396E-11 4.600000E+0 6.233591E-11 1.332978E-10 5.908163E-11 4.700000E+0 6.337331E-11 1.351204E-10 6.053114E-11 4.800000E+0 6.442846E-11 1.369997E-10 6.162182E-11 4.900000E+0 6.546586E-11 1.389431E-10 6.260947E-11 5.000000E+0 6.652456E-11 1.409361E-10 6.359358E-11 | [POWER Clamp] 0.0 6.651746E-11 1.314930E-10 6.851053E-11 -10.000000E-2 6.759038E-11 1.332978E-10 6.951240E-11 -2.000000E-1 6.864198E-11 1.351204E-10 7.050005E-11 -3.000000E-1 6.970779E-11 1.369997E-10 7.147349E-11 -4.000000E-1 7.081269E-11 1.389360E-10 7.246115E-11 -5.000000E-1 7.189271E-11 1.409361E-10 7.343814E-11 -6.000000E-1 7.299761E-11 1.429932E-10 7.442935E-11 -7.000000E-1 7.409540E-11 1.451283E-10 7.540635E-11 -8.000000E-1 7.520029E-11 1.473595E-10 7.639756E-11 -9.000000E-1 7.630874E-11 1.496545E-10 7.737810E-11 -1.000000E+0 7.748113E-11 1.520704E-10 7.835865E-11 -1.100000E+0 7.861800E-11 1.545750E-10 7.934986E-11 -1.200000E+0 7.978329E-11 1.571934E-10 8.032686E-11 -1.300000E+0 8.096634E-11 1.599183E-10 8.131451E-11 -1.400000E+0 8.214940E-11 1.627463E-10 8.231993E-11 -1.500000E+0 8.336798E-11 1.657554E-10 8.330403E-11 -1.600000E+0 8.460788E-11 1.688782E-10 8.426682E-11 -1.700000E+0 8.584777E-11 1.721787E-10 8.529355E-11 -1.800000E+0 8.710899E-11 1.756142E-10 8.627765E-11 -1.900000E+0 8.839507E-11 1.792486E-10 8.725820E-11 -2.000000E+0 8.973444E-11 1.830358E-10 8.827428E-11 -2.100000E+0 9.106316E-11 1.870823E-10 8.925838E-11 -2.200000E+0 9.242029E-11 1.912817E-10 9.024248E-11 -2.300000E+0 9.379519E-11 1.957368E-10 9.125500E-11 -2.400000E+0 9.520207E-11 2.004121E-10 9.224266E-11 -2.500000E+0 9.663381E-11 2.053184E-10 9.325518E-11 -2.600000E+0 9.811885E-11 2.104876E-10 9.423928E-11 -2.700000E+0 9.960388E-11 2.159304E-10 9.525536E-11 -2.800000E+0 1.011813E-10 2.216538E-10 9.626433E-11 -2.900000E+0 1.027232E-10 2.277147E-10 9.726619E-11 -3.000000E+0 1.043290E-10 2.340670E-10 9.827517E-11 -3.100000E+0 1.059703E-10 2.407283E-10 9.929124E-11 -3.200000E+0 1.076828E-10 2.477805E-10 1.003073E-10 -3.300000E+0 1.093880E-10 2.551488E-10 1.013234E-10 -3.400000E+0 1.111644E-10 2.629079E-10 1.023679E-10 -3.500000E+0 1.130189E-10 2.710650E-10 1.034195E-10 -3.600000E+0 1.148663E-10 2.796128E-10 1.044356E-10 -3.700000E+0 1.167848E-10 2.885940E-10 1.055298E-10 -3.800000E+0 1.187459E-10 2.979803E-10 1.065672E-10 -3.900000E+0 1.207780E-10 3.078995E-10 1.076330E-10 -4.000000E+0 1.228528E-10 3.182521E-10 1.087201E-10 -4.100000E+0 1.249987E-10 3.291305E-10 1.098286E-10 -4.200000E+0 1.272369E-10 3.404850E-10 1.109797E-10 -4.300000E+0 1.294964E-10 3.523652E-10 1.120810E-10 -4.400000E+0 1.318270E-10 3.648140E-10 1.132605E-10 -4.500000E+0 1.342570E-10 3.778240E-10 1.144045E-10 -4.600000E+0 1.366942E-10 3.914167E-10 1.155769E-10 -4.700000E+0 1.392877E-10 4.055991E-10 1.167564E-10 -4.800000E+0 1.418599E-10 4.203926E-10 1.180069E-10 -4.900000E+0 1.445670E-10 4.358398E-10 1.192077E-10 -5.000000E+0 1.473453E-10 4.519194E-10 1.205009E-10 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 2.3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.198310E+1 -3.336900E+1 -3.143290E+1 -4.900000E+0 -3.118396E+1 -3.254317E+1 -3.063936E+1 -4.800000E+0 -3.038496E+1 -3.171750E+1 -2.984593E+1 -4.700000E+0 -2.958609E+1 -3.089200E+1 -2.905261E+1 -4.600000E+0 -2.878738E+1 -3.006669E+1 -2.825941E+1 -4.500000E+0 -2.798883E+1 -2.924157E+1 -2.746633E+1 -4.400000E+0 -2.719044E+1 -2.841665E+1 -2.667339E+1 -4.300000E+0 -2.639223E+1 -2.759195E+1 -2.588059E+1 -4.200000E+0 -2.559420E+1 -2.676747E+1 -2.508794E+1 -4.100000E+0 -2.479638E+1 -2.594324E+1 -2.429545E+1 -4.000000E+0 -2.399877E+1 -2.511926E+1 -2.350313E+1 -3.900000E+0 -2.320139E+1 -2.429556E+1 -2.271099E+1 -3.800000E+0 -2.240425E+1 -2.347214E+1 -2.191904E+1 -3.700000E+0 -2.160736E+1 -2.264905E+1 -2.112730E+1 -3.600000E+0 -2.081076E+1 -2.182628E+1 -2.033579E+1 -3.500000E+0 -2.001446E+1 -2.100388E+1 -1.954451E+1 -3.400000E+0 -1.921848E+1 -2.018187E+1 -1.875350E+1 -3.300000E+0 -1.842285E+1 -1.936028E+1 -1.796278E+1 -3.200000E+0 -1.762761E+1 -1.853914E+1 -1.717236E+1 -3.100000E+0 -1.683278E+1 -1.771851E+1 -1.638228E+1 -3.000000E+0 -1.603841E+1 -1.689841E+1 -1.559257E+1 -2.900000E+0 -1.524454E+1 -1.607892E+1 -1.480327E+1 -2.800000E+0 -1.445122E+1 -1.526008E+1 -1.401442E+1 -2.700000E+0 -1.365852E+1 -1.444197E+1 -1.322607E+1 -2.600000E+0 -1.286651E+1 -1.362467E+1 -1.243829E+1 -2.500000E+0 -1.207527E+1 -1.280828E+1 -1.165115E+1 -2.400000E+0 -1.128490E+1 -1.199291E+1 -1.086474E+1 -2.300000E+0 -1.049554E+1 -1.117872E+1 -1.007915E+1 -2.200000E+0 -9.707324E+0 -1.036585E+1 -9.294535E+0 -2.100000E+0 -8.920449E+0 -9.554529E+0 -8.511047E+0 -2.000000E+0 -8.135154E+0 -8.745017E+0 -7.728904E+0 -1.900000E+0 -7.351747E+0 -7.937649E+0 -6.948383E+0 -1.800000E+0 -6.570635E+0 -7.132864E+0 -6.169860E+0 -1.700000E+0 -5.792375E+0 -6.331246E+0 -5.393853E+0 -1.600000E+0 -5.017746E+0 -5.533602E+0 -4.621114E+0 -1.500000E+0 -4.247892E+0 -4.741084E+0 -3.852781E+0 -1.400000E+0 -3.484586E+0 -3.955414E+0 -3.090697E+0 -1.300000E+0 -2.730773E+0 -3.179325E+0 -2.338132E+0 -1.200000E+0 -1.992028E+0 -2.417627E+0 -1.601949E+0 -1.100000E+0 -1.279822E+0 -1.679258E+0 -8.987855E-1 -1.000000E+0 -6.254399E-1 -9.847183E-1 -2.906745E-1 -9.000000E-1 -1.410746E-1 -3.914264E-1 -2.753706E-2 -8.000000E-1 -1.205569E-2 -5.913924E-2 -1.165756E-2 -7.000000E-1 -3.523802E-3 -4.607237E-3 -5.949377E-3 -6.000000E-1 -9.940717E-4 -6.695428E-4 -1.860297E-3 -5.000000E-1 -1.292178E-4 -9.336244E-5 -2.151913E-4 -4.000000E-1 -8.387285E-6 -9.088081E-6 -8.253713E-6 -3.000000E-1 -3.277247E-7 -6.279375E-7 -1.400369E-7 -2.000000E-1 -9.155242E-9 -3.257629E-8 -1.566328E-9 -1.000000E-1 -1.994253E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End cntrl | |====================================================================== | [Model] series_switch Model_type Series_switch C_comp 6.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [On] [Series MOSFET] Vds=0.5 5.000000E+0 1.638054E-1 1.278595E-1 2.041294E-1 4.900000E+0 1.611409E-1 1.256188E-1 2.018082E-1 4.800000E+0 1.584789E-1 1.233737E-1 1.994569E-1 4.700000E+0 1.558092E-1 1.209899E-1 1.970680E-1 4.600000E+0 1.531222E-1 1.184312E-1 1.946340E-1 4.500000E+0 1.504093E-1 1.156961E-1 1.921472E-1 4.400000E+0 1.476621E-1 1.129388E-1 1.895999E-1 4.300000E+0 1.448724E-1 1.101771E-1 1.869839E-1 4.200000E+0 1.420318E-1 1.074016E-1 1.842910E-1 4.100000E+0 1.391321E-1 1.046036E-1 1.815121E-1 4.000000E+0 1.361645E-1 1.017753E-1 1.786380E-1 3.900000E+0 1.331202E-1 9.890886E-2 1.756587E-1 3.800000E+0 1.299898E-1 9.599685E-2 1.725634E-1 3.700000E+0 1.267633E-1 9.303171E-2 1.693406E-1 3.600000E+0 1.234302E-1 9.000583E-2 1.659777E-1 3.500000E+0 1.199792E-1 8.691133E-2 1.624613E-1 3.400000E+0 1.163982E-1 8.374008E-2 1.587763E-1 3.300000E+0 1.126740E-1 8.048355E-2 1.549063E-1 3.200000E+0 1.087924E-1 7.713275E-2 1.508333E-1 3.100000E+0 1.047380E-1 7.367818E-2 1.465372E-1 3.000000E+0 1.004937E-1 7.010978E-2 1.419959E-1 2.900000E+0 9.604095E-2 6.641682E-2 1.371844E-1 2.800000E+0 9.135956E-2 6.258791E-2 1.320751E-1 2.700000E+0 8.642720E-2 5.861098E-2 1.266370E-1 2.600000E+0 8.121951E-2 5.447333E-2 1.208352E-1 2.500000E+0 7.571009E-2 5.016182E-2 1.146307E-1 2.400000E+0 6.987067E-2 4.566323E-2 1.079802E-1 2.300000E+0 6.367201E-2 4.096522E-2 1.008357E-1 2.200000E+0 5.708612E-2 3.605831E-2 9.314513E-2 2.100000E+0 5.009175E-2 3.094047E-2 8.485540E-2 2.000000E+0 4.268762E-2 2.562812E-2 7.591851E-2 1.900000E+0 3.492214E-2 2.018140E-2 6.630768E-2 1.800000E+0 2.694820E-2 1.475212E-2 5.605076E-2 1.700000E+0 1.908325E-2 9.630669E-3 4.528593E-2 1.600000E+0 1.181390E-2 5.230293E-3 3.431975E-2 1.500000E+0 5.764901E-3 2.041441E-3 2.364106E-2 1.400000E+0 1.749072E-3 4.534515E-4 1.389796E-2 1.300000E+0 2.419643E-4 5.386552E-5 5.965574E-3 1.200000E+0 1.570013E-5 3.876894E-6 1.231586E-3 1.100000E+0 4.726278E-7 1.918583E-7 8.718762E-5 1.000000E+0 9.444399E-9 7.958308E-9 2.260611E-6 9.000000E-1 1.315783E-10 2.445297E-10 1.735432E-8 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=1.0 5.000000E+0 2.967252E-1 2.317948E-1 3.712363E-1 4.900000E+0 2.910942E-1 2.272300E-1 3.659876E-1 4.800000E+0 2.854423E-1 2.225142E-1 3.606476E-1 4.700000E+0 2.797513E-1 2.174925E-1 3.552011E-1 4.600000E+0 2.740042E-1 2.121016E-1 3.496323E-1 4.500000E+0 2.681846E-1 2.064723E-1 3.439253E-1 4.400000E+0 2.622768E-1 2.008356E-1 3.380634E-1 4.300000E+0 2.562649E-1 1.951743E-1 3.320293E-1 4.200000E+0 2.501329E-1 1.894721E-1 3.258051E-1 4.100000E+0 2.438645E-1 1.837143E-1 3.193714E-1 4.000000E+0 2.374429E-1 1.778865E-1 3.127080E-1 3.900000E+0 2.308506E-1 1.719750E-1 3.057930E-1 3.800000E+0 2.240692E-1 1.659664E-1 2.986030E-1 3.700000E+0 2.170795E-1 1.598469E-1 2.911130E-1 3.600000E+0 2.098610E-1 1.536029E-1 2.832954E-1 3.500000E+0 2.023919E-1 1.472203E-1 2.751209E-1 3.400000E+0 1.946493E-1 1.406848E-1 2.665573E-1 3.300000E+0 1.866086E-1 1.339815E-1 2.575700E-1 3.200000E+0 1.782444E-1 1.270954E-1 2.481225E-1 3.100000E+0 1.695302E-1 1.200113E-1 2.381765E-1 3.000000E+0 1.604402E-1 1.127144E-1 2.276944E-1 2.900000E+0 1.509515E-1 1.051912E-1 2.166421E-1 2.800000E+0 1.410480E-1 9.743176E-2 2.049952E-1 2.700000E+0 1.307279E-1 8.943337E-2 1.927458E-1 2.600000E+0 1.200117E-1 8.120678E-2 1.799115E-1 2.500000E+0 1.089506E-1 7.278522E-2 1.665408E-1 2.400000E+0 9.762991E-2 6.423311E-2 1.527138E-1 2.300000E+0 8.616335E-2 5.564857E-2 1.385352E-1 2.200000E+0 7.468278E-2 4.715583E-2 1.241242E-1 2.100000E+0 6.332839E-2 3.889161E-2 1.096053E-1 2.000000E+0 5.224489E-2 3.099487E-2 9.510403E-2 1.900000E+0 4.158490E-2 2.360471E-2 8.074863E-2 1.800000E+0 3.151807E-2 1.686577E-2 6.667653E-2 1.700000E+0 2.224603E-2 1.094068E-2 5.304560E-2 1.600000E+0 1.402749E-2 6.039140E-3 4.005114E-2 1.500000E+0 7.236193E-3 2.477997E-3 2.795224E-2 1.400000E+0 2.493966E-3 6.011909E-4 1.711828E-2 1.300000E+0 4.149904E-4 7.749664E-5 8.140269E-3 1.200000E+0 3.169994E-5 5.936327E-6 2.154294E-3 1.100000E+0 1.094965E-6 3.051447E-7 1.985745E-4 1.000000E+0 2.320419E-8 1.295446E-8 6.985674E-6 9.000000E-1 3.858176E-10 4.465157E-10 6.635493E-8 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=1.5 5.000000E+0 3.993578E-1 3.128533E-1 5.001880E-1 4.900000E+0 3.904777E-1 3.058122E-1 4.913464E-1 4.800000E+0 3.815298E-1 2.984672E-1 4.823108E-1 4.700000E+0 3.724883E-1 2.906411E-1 4.730546E-1 4.600000E+0 3.633284E-1 2.822600E-1 4.635501E-1 4.500000E+0 3.540256E-1 2.736960E-1 4.537684E-1 4.400000E+0 3.445555E-1 2.650970E-1 4.436795E-1 4.300000E+0 3.348934E-1 2.564401E-1 4.332522E-1 4.200000E+0 3.250140E-1 2.477041E-1 4.224547E-1 4.100000E+0 3.148921E-1 2.388689E-1 4.112558E-1 4.000000E+0 3.045024E-1 2.299152E-1 3.996257E-1 3.900000E+0 2.938209E-1 2.208244E-1 3.875390E-1 3.800000E+0 2.828263E-1 2.115786E-1 3.749775E-1 3.700000E+0 2.715023E-1 2.021615E-1 3.619329E-1 3.600000E+0 2.598407E-1 1.925591E-1 3.484105E-1 3.500000E+0 2.478442E-1 1.827614E-1 3.344303E-1 3.400000E+0 2.355292E-1 1.727656E-1 3.200263E-1 3.300000E+0 2.229260E-1 1.625787E-1 3.052442E-1 3.200000E+0 2.100772E-1 1.522203E-1 2.901372E-1 3.100000E+0 1.970339E-1 1.417241E-1 2.747611E-1 3.000000E+0 1.838515E-1 1.311364E-1 2.591714E-1 2.900000E+0 1.705859E-1 1.205122E-1 2.434202E-1 2.800000E+0 1.572911E-1 1.099107E-1 2.275558E-1 2.700000E+0 1.440185E-1 9.939157E-2 2.116221E-1 2.600000E+0 1.308173E-1 8.901267E-2 1.956597E-1 2.500000E+0 1.177355E-1 7.883000E-2 1.797069E-1 2.400000E+0 1.048220E-1 6.889869E-2 1.638014E-1 2.300000E+0 9.212842E-2 5.927496E-2 1.479817E-1 2.200000E+0 7.971237E-2 5.001840E-2 1.322894E-1 2.100000E+0 6.764023E-2 4.119478E-2 1.167714E-1 2.000000E+0 5.599151E-2 3.287905E-2 1.014830E-1 1.900000E+0 4.486427E-2 2.515908E-2 8.649213E-2 1.800000E+0 3.438278E-2 1.814058E-2 7.188502E-2 1.700000E+0 2.470891E-2 1.195624E-2 5.777468E-2 1.600000E+0 1.606214E-2 6.790215E-3 4.431385E-2 1.500000E+0 8.767757E-3 2.938219E-3 3.171585E-2 1.400000E+0 3.387424E-3 7.774139E-4 2.029186E-2 1.300000E+0 6.744426E-4 1.089705E-4 1.053828E-2 1.200000E+0 6.065811E-5 8.902367E-6 3.423561E-3 1.100000E+0 2.439339E-6 4.767322E-7 4.177628E-4 1.000000E+0 5.536451E-8 2.071326E-8 1.928898E-5 9.000000E-1 9.999823E-10 7.649348E-10 2.398231E-7 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=2.0 5.000000E+0 4.706699E-1 3.715048E-1 5.859558E-1 4.900000E+0 4.580122E-1 3.618363E-1 5.722943E-1 4.800000E+0 4.451928E-1 3.516983E-1 5.582935E-1 4.700000E+0 4.321876E-1 3.408902E-1 5.439476E-1 4.600000E+0 4.189795E-1 3.293856E-1 5.292606E-1 4.500000E+0 4.055598E-1 3.177287E-1 5.142463E-1 4.400000E+0 3.919287E-1 3.059909E-1 4.989272E-1 4.300000E+0 3.780958E-1 2.941562E-1 4.833322E-1 4.200000E+0 3.640789E-1 2.822162E-1 4.674942E-1 4.100000E+0 3.499023E-1 2.701706E-1 4.514474E-1 4.000000E+0 3.355947E-1 2.580281E-1 4.352257E-1 3.900000E+0 3.211863E-1 2.458058E-1 4.188606E-1 3.800000E+0 3.067072E-1 2.335274E-1 4.023809E-1 3.700000E+0 2.921857E-1 2.212217E-1 3.858123E-1 3.600000E+0 2.776479E-1 2.089192E-1 3.691772E-1 3.500000E+0 2.631170E-1 1.966507E-1 3.524952E-1 3.400000E+0 2.486141E-1 1.844456E-1 3.357836E-1 3.300000E+0 2.341581E-1 1.723312E-1 3.190576E-1 3.200000E+0 2.197662E-1 1.603328E-1 3.023311E-1 3.100000E+0 2.054549E-1 1.484739E-1 2.856167E-1 3.000000E+0 1.912403E-1 1.367770E-1 2.689266E-1 2.900000E+0 1.771389E-1 1.252639E-1 2.522731E-1 2.800000E+0 1.631681E-1 1.139570E-1 2.356686E-1 2.700000E+0 1.493471E-1 1.028798E-1 2.191263E-1 2.600000E+0 1.356975E-1 9.205798E-2 2.026611E-1 2.500000E+0 1.222445E-1 8.152003E-2 1.862895E-1 2.400000E+0 1.090176E-1 7.129873E-2 1.700311E-1 2.300000E+0 9.605271E-2 6.143219E-2 1.539090E-1 2.200000E+0 8.339329E-2 5.196534E-2 1.379516E-1 2.100000E+0 7.109327E-2 4.295183E-2 1.221938E-1 2.000000E+0 5.922023E-2 3.445633E-2 1.066796E-1 1.900000E+0 4.786008E-2 2.655749E-2 9.146534E-2 1.800000E+0 3.712361E-2 1.935226E-2 7.662480E-2 1.700000E+0 2.715659E-2 1.296408E-2 6.225593E-2 1.600000E+0 1.815707E-2 7.565512E-3 4.849208E-2 1.500000E+0 1.041651E-2 3.438538E-3 3.551955E-2 1.400000E+0 4.440085E-3 9.872579E-4 2.360855E-2 1.300000E+0 1.046521E-3 1.506033E-4 1.318231E-2 1.200000E+0 1.109411E-4 1.314463E-5 5.049956E-3 1.100000E+0 5.249820E-6 7.356103E-7 8.181986E-4 1.000000E+0 1.293337E-7 3.273299E-8 4.818882E-5 9.000000E-1 2.467317E-9 1.266098E-9 8.215300E-7 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=2.5 5.000000E+0 5.061000E-1 4.059390E-1 6.224424E-1 4.900000E+0 4.897955E-1 3.935241E-1 6.048362E-1 4.800000E+0 4.735221E-1 3.805552E-1 5.872141E-1 4.700000E+0 4.572942E-1 3.668484E-1 5.695896E-1 4.600000E+0 4.411252E-1 3.524915E-1 5.519738E-1 4.500000E+0 4.250269E-1 3.381637E-1 5.343759E-1 4.400000E+0 4.090092E-1 3.239208E-1 5.168031E-1 4.300000E+0 3.930802E-1 3.097782E-1 4.992609E-1 4.200000E+0 3.772461E-1 2.957501E-1 4.817537E-1 4.100000E+0 3.615119E-1 2.818490E-1 4.642847E-1 4.000000E+0 3.458812E-1 2.680862E-1 4.468565E-1 3.900000E+0 3.303570E-1 2.544711E-1 4.294708E-1 3.800000E+0 3.149415E-1 2.410120E-1 4.121294E-1 3.700000E+0 2.996366E-1 2.277164E-1 3.948337E-1 3.600000E+0 2.844445E-1 2.145907E-1 3.775851E-1 3.500000E+0 2.693673E-1 2.016413E-1 3.603851E-1 3.400000E+0 2.544076E-1 1.888744E-1 3.432358E-1 3.300000E+0 2.395688E-1 1.762966E-1 3.261392E-1 3.200000E+0 2.248551E-1 1.639151E-1 3.090983E-1 3.100000E+0 2.102719E-1 1.517381E-1 2.921164E-1 3.000000E+0 1.958260E-1 1.397752E-1 2.751981E-1 2.900000E+0 1.815260E-1 1.280379E-1 2.583486E-1 2.800000E+0 1.673825E-1 1.165394E-1 2.415746E-1 2.700000E+0 1.534088E-1 1.052960E-1 2.248844E-1 2.600000E+0 1.396212E-1 9.432701E-2 2.082880E-1 2.500000E+0 1.260401E-1 8.365567E-2 1.917979E-1 2.400000E+0 1.126905E-1 7.330995E-2 1.754296E-1 2.300000E+0 9.960343E-2 6.332359E-2 1.592024E-1 2.200000E+0 8.681764E-2 5.373741E-2 1.431401E-1 2.100000E+0 7.438166E-2 4.460095E-2 1.272733E-1 2.000000E+0 6.235684E-2 3.597460E-2 1.116406E-1 1.900000E+0 5.082146E-2 2.793239E-2 9.629175E-2 1.800000E+0 3.987674E-2 2.056601E-2 8.129216E-2 1.700000E+0 2.965574E-2 1.399244E-2 6.672861E-2 1.600000E+0 2.033862E-2 8.374827E-3 5.271888E-2 1.500000E+0 1.218754E-2 3.981831E-3 3.942668E-2 1.400000E+0 5.652870E-3 1.234286E-3 2.708738E-2 1.300000E+0 1.556023E-3 2.050197E-4 1.606299E-2 1.200000E+0 1.948857E-4 1.914837E-5 7.022708E-3 1.100000E+0 1.091694E-5 1.123437E-6 1.488080E-3 1.000000E+0 2.967135E-7 5.125890E-8 1.106862E-4 9.000000E-1 5.936940E-9 2.051575E-9 2.645533E-6 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=3.0 5.000000E+0 5.184393E-1 4.195638E-1 6.349632E-1 4.900000E+0 5.008617E-1 4.056773E-1 6.162989E-1 4.800000E+0 4.834910E-1 3.913264E-1 5.977677E-1 4.700000E+0 4.663219E-1 3.763339E-1 5.793628E-1 4.600000E+0 4.493482E-1 3.608488E-1 5.610776E-1 4.500000E+0 4.325634E-1 3.455712E-1 5.429055E-1 4.400000E+0 4.159607E-1 3.305119E-1 5.248400E-1 4.300000E+0 3.995336E-1 3.156719E-1 5.068753E-1 4.200000E+0 3.832754E-1 3.010504E-1 4.890055E-1 4.100000E+0 3.671799E-1 2.866459E-1 4.712254E-1 4.000000E+0 3.512414E-1 2.724561E-1 4.535303E-1 3.900000E+0 3.354547E-1 2.584789E-1 4.359158E-1 3.800000E+0 3.198151E-1 2.447125E-1 4.183783E-1 3.700000E+0 3.043188E-1 2.311553E-1 4.009147E-1 3.600000E+0 2.889627E-1 2.178063E-1 3.835225E-1 3.500000E+0 2.737447E-1 2.046657E-1 3.661999E-1 3.400000E+0 2.586638E-1 1.917340E-1 3.489457E-1 3.300000E+0 2.437200E-1 1.790133E-1 3.317597E-1 3.200000E+0 2.289147E-1 1.665069E-1 3.146423E-1 3.100000E+0 2.142508E-1 1.542196E-1 2.975950E-1 3.000000E+0 1.997326E-1 1.421581E-1 2.806202E-1 2.900000E+0 1.853666E-1 1.303309E-1 2.637214E-1 2.800000E+0 1.711612E-1 1.187492E-1 2.469036E-1 2.700000E+0 1.571278E-1 1.074268E-1 2.301732E-1 2.600000E+0 1.432804E-1 9.638110E-2 2.135386E-1 2.500000E+0 1.296371E-1 8.563311E-2 1.970104E-1 2.400000E+0 1.162203E-1 7.520871E-2 1.806018E-1 2.300000E+0 1.030582E-1 6.513937E-2 1.643298E-1 2.200000E+0 9.018622E-2 5.546343E-2 1.482155E-1 2.100000E+0 7.764862E-2 4.622767E-2 1.322860E-1 2.000000E+0 6.550163E-2 3.748929E-2 1.165755E-1 1.900000E+0 5.381700E-2 2.931859E-2 1.011285E-1 1.800000E+0 4.268742E-2 2.180279E-2 8.600304E-2 1.700000E+0 3.223451E-2 1.505312E-2 7.127601E-2 1.600000E+0 2.262228E-2 9.224164E-3 5.705141E-2 1.500000E+0 1.408685E-2 4.571108E-3 4.347297E-2 1.400000E+0 7.027481E-3 1.522309E-3 3.074568E-2 1.300000E+0 2.225083E-3 2.753900E-4 1.917975E-2 1.200000E+0 3.300678E-4 2.756738E-5 9.327670E-3 1.100000E+0 2.192453E-5 1.701085E-6 2.508867E-3 1.000000E+0 6.694872E-7 7.971080E-8 2.378936E-4 9.000000E-1 1.407422E-8 3.279229E-9 7.908624E-6 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Off] [Series Current] -5.000000E+0 -4.186274E+1 -4.340627E+1 -4.118550E+1 -4.900000E+0 -4.081997E+1 -4.233593E+1 -4.014830E+1 -4.800000E+0 -3.977737E+1 -4.126581E+1 -3.911124E+1 -4.700000E+0 -3.873496E+1 -4.019591E+1 -3.807432E+1 -4.600000E+0 -3.769275E+1 -3.912624E+1 -3.703756E+1 -4.500000E+0 -3.665074E+1 -3.805682E+1 -3.600097E+1 -4.400000E+0 -3.560895E+1 -3.698766E+1 -3.496454E+1 -4.300000E+0 -3.456739E+1 -3.591878E+1 -3.392831E+1 -4.200000E+0 -3.352607E+1 -3.485019E+1 -3.289226E+1 -4.100000E+0 -3.248501E+1 -3.378191E+1 -3.185643E+1 -4.000000E+0 -3.144422E+1 -3.271396E+1 -3.082081E+1 -3.900000E+0 -3.040373E+1 -3.164636E+1 -2.978543E+1 -3.800000E+0 -2.936355E+1 -3.057914E+1 -2.875030E+1 -3.700000E+0 -2.832371E+1 -2.951232E+1 -2.771545E+1 -3.600000E+0 -2.728423E+1 -2.844593E+1 -2.668088E+1 -3.500000E+0 -2.624514E+1 -2.738000E+1 -2.564663E+1 -3.400000E+0 -2.520647E+1 -2.631457E+1 -2.461272E+1 -3.300000E+0 -2.416825E+1 -2.524969E+1 -2.357918E+1 -3.200000E+0 -2.313053E+1 -2.418538E+1 -2.254604E+1 -3.100000E+0 -2.209334E+1 -2.312172E+1 -2.151334E+1 -3.000000E+0 -2.105675E+1 -2.205875E+1 -2.048112E+1 -2.900000E+0 -2.002080E+1 -2.099655E+1 -1.944943E+1 -2.800000E+0 -1.898557E+1 -1.993519E+1 -1.841832E+1 -2.700000E+0 -1.795114E+1 -1.887475E+1 -1.738787E+1 -2.600000E+0 -1.691759E+1 -1.781536E+1 -1.635816E+1 -2.500000E+0 -1.588503E+1 -1.675712E+1 -1.532927E+1 -2.400000E+0 -1.485361E+1 -1.570019E+1 -1.430132E+1 -2.300000E+0 -1.382346E+1 -1.464474E+1 -1.327445E+1 -2.200000E+0 -1.279480E+1 -1.359099E+1 -1.224883E+1 -2.100000E+0 -1.176786E+1 -1.253920E+1 -1.122467E+1 -2.000000E+0 -1.074294E+1 -1.148971E+1 -1.020225E+1 -1.900000E+0 -9.720437E+0 -1.044293E+1 -9.181917E+0 -1.800000E+0 -8.700868E+0 -9.399416E+0 -8.164159E+0 -1.700000E+0 -7.684934E+0 -8.359894E+0 -7.149639E+0 -1.600000E+0 -6.673616E+0 -7.325365E+0 -6.139311E+0 -1.500000E+0 -5.668346E+0 -6.297253E+0 -5.134621E+0 -1.400000E+0 -4.671334E+0 -5.277676E+0 -4.137899E+0 -1.300000E+0 -3.686224E+0 -4.269970E+0 -3.153248E+0 -1.200000E+0 -2.719837E+0 -3.279946E+0 -2.189194E+0 -1.100000E+0 -1.786021E+0 -2.318276E+0 -1.266091E+0 -1.000000E+0 -9.217553E-1 -1.409019E+0 -4.578671E-1 -9.000000E-1 -2.568482E-1 -6.181768E-1 -6.741652E-2 -8.000000E-1 -3.240154E-2 -1.310351E-1 -2.899868E-2 -7.000000E-1 -8.821634E-3 -1.359448E-2 -1.408171E-2 -6.000000E-1 -2.297714E-3 -1.762818E-3 -4.032396E-3 -5.000000E-1 -2.761306E-4 -2.247444E-4 -4.182096E-4 -4.000000E-1 -1.737740E-5 -2.112826E-5 -1.538148E-5 -3.000000E-1 -6.711429E-7 -1.441031E-6 -2.572565E-7 -2.000000E-1 -1.846949E-8 -7.375996E-8 -2.823296E-9 -1.000000E-1 -3.814705E-10 -2.844285E-9 -2.849110E-11 1.000000E-1 -4.475309E-13 5.725337E-11 -4.627687E-12 2.000000E-1 9.139356E-13 6.751466E-11 -3.816836E-12 3.000000E-1 1.969980E-12 7.197198E-11 -3.010259E-12 4.000000E-1 2.978284E-12 7.551981E-11 -2.205125E-12 5.000000E-1 3.971490E-12 7.880052E-11 -1.400435E-12 6.000000E-1 4.956480E-12 8.197221E-11 -5.950795E-13 7.000000E-1 5.941470E-12 8.509238E-11 2.096101E-13 8.000000E-1 6.922907E-12 8.818457E-11 1.016076E-12 9.000000E-1 7.904344E-12 9.125811E-11 1.821654E-12 1.000000E+0 8.882672E-12 9.432366E-11 2.625455E-12 1.100000E+0 9.863221E-12 9.738255E-11 3.431033E-12 1.200000E+0 1.084377E-11 1.004317E-10 4.234835E-12 1.300000E+0 1.182165E-11 1.034790E-10 5.039524E-12 1.400000E+0 1.280398E-11 1.065272E-10 5.844214E-12 1.500000E+0 1.377831E-11 1.095719E-10 6.648904E-12 1.600000E+0 1.475886E-11 1.126148E-10 7.455370E-12 1.700000E+0 1.573675E-11 1.156533E-10 8.255618E-12 1.800000E+0 1.671818E-11 1.186953E-10 9.062973E-12 1.900000E+0 1.769607E-11 1.217373E-10 9.867662E-12 2.000000E+0 1.867129E-11 1.247802E-10 1.067413E-11 2.100000E+0 1.965361E-11 1.278195E-10 1.147704E-11 2.200000E+0 2.062883E-11 1.308660E-10 1.228706E-11 2.300000E+0 2.161116E-11 1.339124E-10 1.308997E-11 2.400000E+0 2.258460E-11 1.369589E-10 1.389466E-11 2.500000E+0 2.357048E-11 1.400071E-10 1.470468E-11 2.600000E+0 2.455103E-11 1.430696E-10 1.550582E-11 2.700000E+0 2.552802E-11 1.461231E-10 1.630696E-11 2.800000E+0 2.651923E-11 1.492087E-10 1.711520E-11 2.900000E+0 2.749623E-11 1.522906E-10 1.791278E-11 3.000000E+0 2.848033E-11 1.553904E-10 1.872280E-11 3.100000E+0 2.946621E-11 1.585097E-10 1.952394E-11 3.200000E+0 3.045741E-11 1.616325E-10 2.033929E-11 3.300000E+0 3.144507E-11 1.647944E-10 2.113332E-11 3.400000E+0 3.243450E-11 1.679794E-10 2.194511E-11 3.500000E+0 3.343104E-11 1.712035E-10 2.274803E-11 3.600000E+0 3.444001E-11 1.744738E-10 2.355094E-11 3.700000E+0 3.542944E-11 1.777849E-10 2.435740E-11 3.800000E+0 3.644729E-11 1.811546E-10 2.516209E-11 3.900000E+0 3.746159E-11 1.845954E-10 2.596856E-11 4.000000E+0 3.848300E-11 1.881197E-10 2.678213E-11 4.100000E+0 3.952039E-11 1.917400E-10 2.758327E-11 4.200000E+0 4.055423E-11 1.954667E-10 2.840039E-11 4.300000E+0 4.161293E-11 1.993250E-10 2.919975E-11 4.400000E+0 4.266454E-11 2.033254E-10 2.999911E-11 4.500000E+0 4.375522E-11 2.074927E-10 3.081624E-11 4.600000E+0 4.485656E-11 2.118483E-10 3.161205E-11 4.700000E+0 4.596501E-11 2.164207E-10 3.242206E-11 4.800000E+0 4.710543E-11 2.212275E-10 3.324274E-11 4.900000E+0 4.826362E-11 2.263043E-10 3.405276E-11 5.000000E+0 4.945733E-11 2.316796E-10 3.486633E-11 |[End series_switch | |====================================================================== [End]