|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SB3157 | 2:1 Multiplexer/Demultiplexer Bus Switch | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sb3157p6x_300.ibs | [File Rev] 1.0 | [Date] 7/5/01 | [Source] SPICE TO IBIS TRANSLATION | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] NC7SB3157P6X_165 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 b1 data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 b0 data_i 32m 0.91n 0.13p 4 a data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 s cntrl 32m 1.01n 0.13p | [Series Pin Mapping] pin_2 model_name function_table_group 1 4 tiny_switch1 1 3 4 tiny_switch2 1 | [Model] data_i Model_type Input Vinh=1.45 Vinl=.45 C_comp 2.3p 2.3p 2.3p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.116190E+1 -2.216727E+1 -2.063597E+1 -3.200000E+0 -2.025231E+1 -2.123172E+1 -1.973103E+1 -3.100000E+0 -1.934319E+1 -2.029673E+1 -1.882647E+1 -3.000000E+0 -1.843460E+1 -1.936236E+1 -1.792234E+1 -2.900000E+0 -1.752657E+1 -1.842866E+1 -1.701867E+1 -2.800000E+0 -1.661917E+1 -1.749570E+1 -1.611552E+1 -2.700000E+0 -1.571247E+1 -1.656357E+1 -1.521294E+1 -2.600000E+0 -1.480656E+1 -1.563235E+1 -1.431101E+1 -2.500000E+0 -1.390152E+1 -1.470216E+1 -1.340980E+1 -2.400000E+0 -1.299747E+1 -1.377312E+1 -1.250942E+1 -2.300000E+0 -1.209456E+1 -1.284539E+1 -1.160999E+1 -2.200000E+0 -1.119295E+1 -1.191917E+1 -1.071166E+1 -2.100000E+0 -1.029286E+1 -1.099468E+1 -9.814610E+0 -2.000000E+0 -9.394553E+0 -1.007223E+1 -8.919089E+0 -1.900000E+0 -8.498381E+0 -9.152184E+0 -8.025409E+0 -1.800000E+0 -7.604800E+0 -8.235030E+0 -7.133995E+0 -1.700000E+0 -6.714431E+0 -7.321421E+0 -6.245432E+0 -1.600000E+0 -5.828146E+0 -6.412249E+0 -5.360564E+0 -1.500000E+0 -4.947219E+0 -5.508786E+0 -4.480666E+0 -1.400000E+0 -4.073615E+0 -4.612927E+0 -3.607800E+0 -1.300000E+0 -3.210586E+0 -3.727665E+0 -2.745600E+0 -1.200000E+0 -2.364239E+0 -2.858234E+0 -1.901638E+0 -1.100000E+0 -1.547027E+0 -2.014286E+0 -1.094053E+0 -1.000000E+0 -7.924498E-1 -1.217727E+0 -3.892256E-1 -9.000000E-1 -2.188743E-1 -5.291423E-1 -5.594885E-2 -8.000000E-1 -3.157982E-2 -1.169355E-1 -2.277247E-2 -7.000000E-1 -7.669618E-3 -1.740993E-2 -1.139451E-2 -6.000000E-1 -2.028662E-3 -2.259213E-3 -3.505152E-3 -5.000000E-1 -2.604821E-4 -2.438862E-4 -3.977265E-4 -4.000000E-1 -1.669844E-5 -2.135637E-5 -1.495999E-5 -3.000000E-1 -6.473869E-7 -1.417403E-6 -2.516546E-7 -2.000000E-1 -1.799991E-8 -7.244109E-8 -2.813064E-9 -1.000000E-1 -3.996417E-10 -3.009892E-9 -4.607170E-11 4.440892E-16 -2.420917E-11 -1.911107E-10 -1.994812E-11 1.000000E-1 -1.506195E-11 -8.586343E-11 -1.821848E-11 2.000000E-1 -1.321343E-11 -7.444856E-11 -1.666412E-11 3.000000E-1 -1.156319E-11 -6.789791E-11 -1.511102E-11 4.000000E-1 -9.930723E-12 -6.176815E-11 -1.356049E-11 5.000000E-1 -8.308465E-12 -5.574252E-11 -1.200995E-11 6.000000E-1 -6.686651E-12 -4.975442E-11 -1.045653E-11 7.000000E-1 -5.065282E-12 -4.378853E-11 -8.904877E-12 8.000000E-1 -3.443468E-12 -3.783285E-11 -7.354561E-12 9.000000E-1 -1.822986E-12 -3.188783E-11 -5.802026E-12 1.000000E+0 -2.016165E-13 -2.594014E-11 -4.249934E-12 1.100000E+0 1.417533E-12 -1.999822E-11 -2.695622E-12 1.200000E+0 3.038458E-12 -1.406164E-11 -1.150191E-12 1.300000E+0 4.655831E-12 -8.117063E-12 4.067857E-13 1.400000E+0 6.275869E-12 -2.176037E-12 1.963762E-12 1.500000E+0 7.898571E-12 3.762324E-12 3.509193E-12 1.600000E+0 9.520385E-12 9.696244E-12 5.060841E-12 1.700000E+0 1.114131E-11 1.563727E-11 6.617817E-12 1.800000E+0 1.275513E-11 2.157208E-11 8.164136E-12 1.900000E+0 1.438138E-11 2.750333E-11 9.714896E-12 2.000000E+0 1.599432E-11 3.343992E-11 1.126210E-11 2.100000E+0 1.761968E-11 3.938361E-11 1.281464E-11 2.200000E+0 1.923617E-11 4.531486E-11 1.437250E-11 2.300000E+0 2.085443E-11 5.126388E-11 1.591260E-11 2.400000E+0 2.246914E-11 5.719336E-11 1.747047E-11 2.500000E+0 2.409450E-11 6.313705E-11 1.902656E-11 2.600000E+0 2.571809E-11 6.908074E-11 2.057377E-11 2.700000E+0 2.732925E-11 7.501733E-11 2.212097E-11 2.800000E+0 2.895639E-11 8.097345E-11 2.367884E-11 2.900000E+0 3.057465E-11 8.691892E-11 2.522782E-11 3.000000E+0 3.219469E-11 9.290524E-11 2.677858E-11 3.100000E+0 3.382006E-11 8.645422E-10 2.832934E-11 3.200000E+0 3.544542E-11 2.050217E-8 2.988543E-11 3.300000E+0 3.706191E-11 5.218393E-7 3.143796E-11 | [POWER Clamp] 0.0 3.706191E-11 9.290524E-11 3.609557E-11 -1.000000E-1 3.914913E-11 8.645458E-10 3.764278E-11 -2.000000E-1 6.371970E-11 2.050218E-8 3.919176E-11 -3.000000E-1 1.178300E-9 5.218393E-7 4.105161E-11 -4.000000E-1 5.572186E-8 1.329850E-5 6.129142E-11 -5.000000E-1 2.721937E-6 3.242141E-4 1.360579E-9 -6.000000E-1 1.306768E-4 5.037747E-3 1.840424E-7 -7.000000E-1 4.118192E-3 3.504836E-2 2.485285E-5 -8.000000E-1 3.791787E-2 1.061354E-1 2.477866E-3 -9.000000E-1 1.158314E-1 1.976538E-1 3.873648E-2 -1.000000E+0 2.117494E-1 2.976610E-1 1.232868E-1 -1.100000E+0 3.145905E-1 4.018026E-1 2.233481E-1 -1.200000E+0 4.207516E-1 5.083674E-1 3.288395E-1 -1.300000E+0 5.288548E-1 6.165062E-1 4.368781E-1 -1.400000E+0 6.382210E-1 7.257433E-1 5.463981E-1 -1.500000E+0 7.484702E-1 8.357876E-1 6.568801E-1 -1.600000E+0 8.593696E-1 9.464489E-1 7.680346E-1 -1.700000E+0 9.707670E-1 1.057596E+0 8.796849E-1 -1.800000E+0 1.082558E+0 1.169137E+0 9.917151E-1 -1.900000E+0 1.194666E+0 1.281000E+0 1.104046E+0 -2.000000E+0 1.307037E+0 1.393135E+0 1.216619E+0 -2.100000E+0 1.419628E+0 1.505500E+0 1.329393E+0 -2.200000E+0 1.532407E+0 1.618064E+0 1.442336E+0 -2.300000E+0 1.645346E+0 1.730799E+0 1.555422E+0 -2.400000E+0 1.758426E+0 1.843684E+0 1.668632E+0 -2.500000E+0 1.871629E+0 1.956704E+0 1.781950E+0 -2.600000E+0 1.984940E+0 2.069841E+0 1.895361E+0 -2.700000E+0 2.098348E+0 2.183085E+0 2.008857E+0 -2.800000E+0 2.211843E+0 2.296425E+0 2.122426E+0 -2.900000E+0 2.325416E+0 2.409851E+0 2.236063E+0 -3.000000E+0 2.439060E+0 2.523356E+0 2.349760E+0 -3.100000E+0 2.552769E+0 2.636933E+0 2.463511E+0 -3.200000E+0 2.666536E+0 2.750576E+0 2.577312E+0 -3.300000E+0 2.780358E+0 2.864279E+0 2.691158E+0 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=.9 Rref=50 Cref=10p C_comp 6.5p 6.5p 6.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 5.561551E+0 5.729072E+0 5.383538E+0 -3.200000E+0 5.333946E+0 5.501688E+0 5.155903E+0 -3.100000E+0 5.106453E+0 5.274428E+0 4.928365E+0 -3.000000E+0 4.879081E+0 5.047302E+0 4.700932E+0 -2.900000E+0 4.651843E+0 4.820322E+0 4.473616E+0 -2.800000E+0 4.424753E+0 4.593503E+0 4.246429E+0 -2.700000E+0 4.197825E+0 4.366861E+0 4.019386E+0 -2.600000E+0 3.971077E+0 4.140414E+0 3.792504E+0 -2.500000E+0 3.744533E+0 3.914184E+0 3.565803E+0 -2.400000E+0 3.518216E+0 3.688198E+0 3.339309E+0 -2.300000E+0 3.292157E+0 3.462485E+0 3.113052E+0 -2.200000E+0 3.066395E+0 3.237082E+0 2.887069E+0 -2.100000E+0 2.840974E+0 3.012033E+0 2.661408E+0 -2.000000E+0 2.615951E+0 2.787393E+0 2.436128E+0 -1.900000E+0 2.391401E+0 2.563230E+0 2.211310E+0 -1.800000E+0 2.167417E+0 2.339631E+0 1.987059E+0 -1.700000E+0 1.944125E+0 2.116706E+0 1.763523E+0 -1.600000E+0 1.721698E+0 1.894604E+0 1.540917E+0 -1.500000E+0 1.500381E+0 1.673526E+0 1.319567E+0 -1.400000E+0 1.280541E+0 1.453759E+0 1.100008E+0 -1.300000E+0 1.062754E+0 1.235722E+0 8.832057E-1 -1.200000E+0 8.480083E-1 1.020069E+0 6.711791E-1 -1.100000E+0 6.381888E-1 8.078948E-1 4.697159E-1 -1.000000E+0 4.375340E-1 6.012165E-1 2.993447E-1 -9.000000E-1 2.592017E-1 4.042980E-1 1.877709E-1 -8.000000E-1 1.367172E-1 2.287918E-1 1.365850E-1 -7.000000E-1 8.918038E-2 1.045610E-1 1.183506E-1 -6.000000E-1 7.425683E-2 5.854436E-2 1.012550E-1 -5.000000E-1 6.148232E-2 4.580250E-2 8.421321E-2 -4.000000E-1 4.887606E-2 3.616723E-2 6.722169E-2 -3.000000E-1 3.640561E-2 2.682402E-2 5.028955E-2 -2.000000E-1 2.408685E-2 1.766671E-2 3.342951E-2 -1.000000E-1 1.194198E-2 8.714753E-3 1.665876E-2 0.0 2.198064E-11 5.149481E-11 2.402594E-10 10.000000E-2 -1.159561E-2 -8.373467E-3 -1.632068E-2 2.000000E-1 -2.271893E-2 -1.632278E-2 -3.208788E-2 3.000000E-1 -3.336105E-2 -2.384091E-2 -4.728966E-2 4.000000E-1 -4.351295E-2 -3.092085E-2 -6.191391E-2 5.000000E-1 -5.316556E-2 -3.755564E-2 -7.594833E-2 6.000000E-1 -6.230977E-2 -4.373855E-2 -8.938056E-2 7.000000E-1 -7.093659E-2 -4.946324E-2 -1.021982E-1 8.000000E-1 -7.903726E-2 -5.472407E-2 -1.143891E-1 9.000000E-1 -8.660350E-2 -5.951658E-2 -1.259410E-1 1.000000E+0 -9.362792E-2 -6.383842E-2 -1.368433E-1 1.100000E+0 -1.001082E-1 -6.769449E-2 -1.471109E-1 1.200000E+0 -1.061065E-1 -7.114157E-2 -1.570743E-1 1.300000E+0 -1.121347E-1 -7.453388E-2 -1.682185E-1 1.400000E+0 -1.194003E-1 -7.870568E-2 -1.813512E-1 1.500000E+0 -1.281595E-1 -8.399249E-2 -1.957079E-1 1.600000E+0 -1.379046E-1 -9.014527E-2 -2.107255E-1 1.700000E+0 -1.482925E-1 -9.695784E-2 -2.261073E-1 1.800000E+0 -1.591405E-1 -1.043290E-1 -2.416759E-1 1.900000E+0 -1.703425E-1 -1.122012E-1 -2.573208E-1 2.000000E+0 -1.818357E-1 -1.205330E-1 -2.729761E-1 2.100000E+0 -1.935836E-1 -1.292900E-1 -2.886073E-1 2.200000E+0 -2.055652E-1 -1.384427E-1 -3.042021E-1 2.300000E+0 -2.177676E-1 -1.479652E-1 -3.197620E-1 2.400000E+0 -2.301817E-1 -1.578356E-1 -3.352964E-1 2.500000E+0 -2.428009E-1 -1.680355E-1 -3.508184E-1 2.600000E+0 -2.556198E-1 -1.785499E-1 -3.663416E-1 2.700000E+0 -2.686345E-1 -1.893672E-1 -3.818793E-1 2.800000E+0 -2.818428E-1 -2.004789E-1 -3.974442E-1 2.900000E+0 -2.952438E-1 -2.118786E-1 -4.130481E-1 3.000000E+0 -3.088384E-1 -2.235629E-1 -4.287023E-1 3.100000E+0 -3.226288E-1 -2.355298E-1 -4.444180E-1 3.200000E+0 -3.366188E-1 -2.477790E-1 -4.602062E-1 3.300000E+0 -3.508136E-1 -2.601950E-1 -4.760779E-1 3.400000E+0 -3.652197E-1 -2.722914E-1 -4.920446E-1 3.500000E+0 -3.798444E-1 -2.841821E-1 -5.081177E-1 3.600000E+0 -3.946965E-1 -2.967670E-1 -5.243093E-1 3.700000E+0 -4.098329E-1 -3.192450E-1 -5.406317E-1 3.800000E+0 -4.248038E-1 -4.291413E-1 -5.570978E-1 3.900000E+0 -4.403276E-1 -8.543045E-1 -5.737211E-1 4.000000E+0 -4.581537E-1 -1.562827E+0 -5.905235E-1 4.100000E+0 -4.921459E-1 -2.413279E+0 -6.077311E-1 4.200000E+0 -6.939517E-1 -3.341880E+0 -6.269469E-1 4.300000E+0 -1.282242E+0 -4.308791E+0 -6.492796E-1 4.400000E+0 -2.050543E+0 -5.297207E+0 -6.741108E-1 4.500000E+0 -2.883418E+0 -6.299340E+0 -7.220466E-1 4.600000E+0 -3.772347E+0 -7.311044E+0 -1.074314E+0 4.700000E+0 -4.717305E+0 -8.329755E+0 -1.795841E+0 4.800000E+0 -5.688649E+0 -9.353834E+0 -2.618977E+0 4.900000E+0 -6.673486E+0 -1.038215E+1 -3.477884E+0 5.000000E+0 -7.666834E+0 -1.141391E+1 -4.354676E+0 5.100000E+0 -8.666095E+0 -1.244851E+1 -5.244305E+0 5.200000E+0 -9.669768E+0 -1.348549E+1 -6.176316E+0 5.300000E+0 -1.067688E+1 -1.452450E+1 -7.152209E+0 5.400000E+0 -1.168674E+1 -1.556526E+1 -8.143382E+0 5.500000E+0 -1.269887E+1 -1.660755E+1 -9.141767E+0 5.600000E+0 -1.371290E+1 -1.765117E+1 -1.014465E+1 5.700000E+0 -1.472854E+1 -1.869598E+1 -1.115070E+1 5.800000E+0 -1.574557E+1 -1.974185E+1 -1.215915E+1 5.900000E+0 -1.676380E+1 -2.078866E+1 -1.316950E+1 6.000000E+0 -1.778310E+1 -2.183633E+1 -1.418141E+1 6.100000E+0 -1.880333E+1 -2.288477E+1 -1.519462E+1 6.200000E+0 -1.982440E+1 -2.393392E+1 -1.620894E+1 6.300000E+0 -2.084622E+1 -2.498371E+1 -1.722422E+1 6.400000E+0 -2.186871E+1 -2.603410E+1 -1.824034E+1 6.500000E+0 -2.289182E+1 -2.708503E+1 -1.925718E+1 6.600000E+0 -2.391549E+1 -2.813646E+1 -2.027469E+1 | [Pulldown] -3.300000E+0 -2.390273E+1 -2.497544E+1 -2.331148E+1 -3.200000E+0 -2.287888E+1 -2.392552E+1 -2.229213E+1 -3.100000E+0 -2.185557E+1 -2.287624E+1 -2.127323E+1 -3.000000E+0 -2.083285E+1 -2.182765E+1 -2.025481E+1 -2.900000E+0 -1.981078E+1 -2.077982E+1 -1.923693E+1 -2.800000E+0 -1.878943E+1 -1.973283E+1 -1.821966E+1 -2.700000E+0 -1.776887E+1 -1.868676E+1 -1.720305E+1 -2.600000E+0 -1.674921E+1 -1.764172E+1 -1.618718E+1 -2.500000E+0 -1.573056E+1 -1.659783E+1 -1.517217E+1 -2.400000E+0 -1.471304E+1 -1.555525E+1 -1.415813E+1 -2.300000E+0 -1.369681E+1 -1.451414E+1 -1.314519E+1 -2.200000E+0 -1.268209E+1 -1.347473E+1 -1.213356E+1 -2.100000E+0 -1.166911E+1 -1.243727E+1 -1.112344E+1 -2.000000E+0 -1.065819E+1 -1.140210E+1 -1.011515E+1 -1.900000E+0 -9.649728E+0 -1.036965E+1 -9.109064E+0 -1.800000E+0 -8.644272E+0 -9.340465E+0 -8.105729E+0 -1.700000E+0 -7.642554E+0 -8.315279E+0 -7.105895E+0 -1.600000E+0 -6.645609E+0 -7.295105E+0 -6.110685E+0 -1.500000E+0 -5.654971E+0 -6.281387E+0 -5.121866E+0 -1.400000E+0 -4.673032E+0 -5.276278E+0 -4.142576E+0 -1.300000E+0 -3.703926E+0 -4.283183E+0 -3.178905E+0 -1.200000E+0 -2.755199E+0 -3.308077E+0 -2.246716E+0 -1.100000E+0 -1.843863E+0 -2.362007E+0 -1.387768E+0 -1.000000E+0 -1.016581E+0 -1.470117E+0 -6.541809E-1 -9.000000E-1 -4.064834E-1 -7.016921E-1 -2.915199E-1 -8.000000E-1 -1.962832E-1 -2.423132E-1 -2.333515E-1 -7.000000E-1 -1.549726E-1 -1.231649E-1 -1.984565E-1 -6.000000E-1 -1.300642E-1 -9.578751E-2 -1.662766E-1 -5.000000E-1 -1.077040E-1 -7.882312E-2 -1.374271E-1 -4.000000E-1 -8.619651E-2 -6.284728E-2 -1.101418E-1 -3.000000E-1 -6.472504E-2 -4.699976E-2 -8.287273E-2 -2.000000E-1 -4.318529E-2 -3.121391E-2 -5.542004E-2 -1.000000E-1 -2.159810E-2 -1.552743E-2 -2.779002E-2 4.440892E-16 -1.572707E-11 -1.291524E-10 -1.270299E-11 1.000000E-1 2.113087E-2 1.501006E-2 2.742275E-2 2.000000E-1 4.133287E-2 2.919009E-2 5.394308E-2 3.000000E-1 6.058768E-2 4.253703E-2 7.952860E-2 4.000000E-1 7.887797E-2 5.504891E-2 1.041466E-1 5.000000E-1 9.618741E-2 6.672480E-2 1.277639E-1 6.000000E-1 1.125005E-1 7.756471E-2 1.503470E-1 7.000000E-1 1.278025E-1 8.756937E-2 1.718617E-1 8.000000E-1 1.420784E-1 9.673990E-2 1.922722E-1 9.000000E-1 1.553127E-1 1.050772E-1 2.115409E-1 1.000000E+0 1.674871E-1 1.125814E-1 2.296256E-1 1.100000E+0 1.785785E-1 1.192508E-1 2.464779E-1 1.200000E+0 1.885563E-1 1.250849E-1 2.620381E-1 1.300000E+0 1.973878E-1 1.301242E-1 2.762309E-1 1.400000E+0 2.051281E-1 1.346094E-1 2.889747E-1 1.500000E+0 2.121764E-1 1.389088E-1 3.003738E-1 1.600000E+0 2.188891E-1 1.431442E-1 3.111173E-1 1.700000E+0 2.253178E-1 1.473704E-1 3.214588E-1 1.800000E+0 2.315626E-1 1.516781E-1 3.313250E-1 1.900000E+0 2.377756E-1 1.561555E-1 3.408095E-1 2.000000E+0 2.440930E-1 1.608656E-1 3.500936E-1 2.100000E+0 2.506107E-1 1.658461E-1 3.593541E-1 2.200000E+0 2.573862E-1 1.711160E-1 3.687217E-1 2.300000E+0 2.644497E-1 1.766825E-1 3.782786E-1 2.400000E+0 2.718136E-1 1.825451E-1 3.880693E-1 2.500000E+0 2.794796E-1 1.886993E-1 3.981146E-1 2.600000E+0 2.874436E-1 1.951380E-1 4.084201E-1 2.700000E+0 2.956982E-1 2.018531E-1 4.189835E-1 2.800000E+0 3.042344E-1 2.088355E-1 4.297983E-1 2.900000E+0 3.130429E-1 2.160756E-1 4.408555E-1 3.000000E+0 3.221141E-1 2.235629E-1 4.521458E-1 3.100000E+0 3.314388E-1 2.312858E-1 4.636599E-1 3.200000E+0 3.410082E-1 2.392300E-1 4.753891E-1 3.300000E+0 3.508136E-1 2.472990E-1 4.873252E-1 3.400000E+0 3.608463E-1 2.554290E-1 4.994613E-1 3.500000E+0 3.710971E-1 2.637364E-1 5.117911E-1 3.600000E+0 3.815548E-1 2.745977E-1 5.243093E-1 3.700000E+0 3.921453E-1 3.112861E-1 5.370111E-1 3.800000E+0 4.027596E-1 3.927870E-1 5.498924E-1 3.900000E+0 4.134602E-1 5.036113E-1 5.629492E-1 4.000000E+0 4.261672E-1 6.590395E-1 5.761771E-1 4.100000E+0 4.687700E-1 8.482085E-1 5.895693E-1 4.200000E+0 5.588260E-1 1.052091E+0 6.029973E-1 4.300000E+0 6.669415E-1 1.262971E+0 6.164091E-1 4.400000E+0 7.837044E-1 1.477940E+0 6.309205E-1 4.500000E+0 9.299150E-1 1.695580E+0 6.782016E-1 4.600000E+0 1.118354E+0 1.915101E+0 7.775797E-1 4.700000E+0 1.324793E+0 2.136016E+0 8.921079E-1 4.800000E+0 1.538338E+0 2.358008E+0 1.011629E+0 4.900000E+0 1.755672E+0 2.580855E+0 1.133688E+0 5.000000E+0 1.975359E+0 2.804399E+0 1.258236E+0 5.100000E+0 2.196651E+0 3.028521E+0 1.407914E+0 5.200000E+0 2.419113E+0 3.253130E+0 1.603757E+0 5.300000E+0 2.642466E+0 3.478156E+0 1.815558E+0 5.400000E+0 2.866522E+0 3.703541E+0 2.033150E+0 5.500000E+0 3.091149E+0 3.929241E+0 2.253575E+0 5.600000E+0 3.316245E+0 4.155217E+0 2.475716E+0 5.700000E+0 3.541738E+0 4.381438E+0 2.699011E+0 5.800000E+0 3.767569E+0 4.607879E+0 2.923143E+0 5.900000E+0 3.993692E+0 4.834516E+0 3.147909E+0 6.000000E+0 4.220069E+0 5.061332E+0 3.373176E+0 6.100000E+0 4.446670E+0 5.288309E+0 3.598848E+0 6.200000E+0 4.673470E+0 5.515433E+0 3.824854E+0 6.300000E+0 4.900447E+0 5.742693E+0 4.051144E+0 6.400000E+0 5.127584E+0 5.970076E+0 4.277675E+0 6.500000E+0 5.354865E+0 6.197573E+0 4.504415E+0 6.600000E+0 5.582277E+0 6.425177E+0 4.731337E+0 | [Ramp] dV/dt_r 1.665E+0/7.328E-10 1.408E+0/8.598E-10 1.912E+0/6.618E-10 dV/dt_f 1.802E+0/5.885E-10 1.581E+0/6.511E-10 2.003E+0/5.789E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.187533E+0 2.920531E+0 3.441691E+0 2.020202E-10 2.995003E+0 2.776133E+0 3.191273E+0 3.030303E-10 2.763767E+0 2.597917E+0 2.901140E+0 4.040404E-10 2.513260E+0 2.410057E+0 2.598316E+0 5.050505E-10 2.244437E+0 2.213031E+0 2.246588E+0 6.060606E-10 1.971713E+0 2.013106E+0 1.878866E+0 7.070707E-10 1.636999E+0 1.767778E+0 1.511598E+0 8.080808E-10 1.289514E+0 1.519120E+0 1.149874E+0 9.090909E-10 9.279269E-1 1.228426E+0 7.811487E-1 1.010101E-9 5.835661E-1 9.079103E-1 4.228129E-1 1.111111E-9 4.058526E-1 6.699914E-1 2.951391E-1 1.212121E-9 3.304267E-1 5.270748E-1 2.566121E-1 1.313131E-9 3.167329E-1 4.800396E-1 2.548825E-1 1.414141E-9 3.074518E-1 4.330044E-1 2.530753E-1 1.515152E-9 3.025960E-1 3.929747E-1 2.518245E-1 1.616162E-9 3.014644E-1 3.923850E-1 2.512623E-1 1.717172E-9 3.003327E-1 3.903997E-1 2.510144E-1 1.818182E-9 2.992011E-1 3.882124E-1 2.508681E-1 1.919192E-9 2.981595E-1 3.861146E-1 2.507217E-1 2.020202E-9 2.975964E-1 3.844928E-1 2.505919E-1 2.121212E-9 2.974123E-1 3.832481E-1 2.505453E-1 2.222222E-9 2.972282E-1 3.820034E-1 2.505640E-1 2.323232E-9 2.970441E-1 3.807587E-1 2.505826E-1 2.424242E-9 2.968986E-1 3.796564E-1 2.506012E-1 2.525253E-9 2.969157E-1 3.791533E-1 2.506162E-1 2.626263E-9 2.970536E-1 3.790951E-1 2.506167E-1 2.727273E-9 2.971915E-1 3.790369E-1 2.506064E-1 2.828283E-9 2.973293E-1 3.789787E-1 2.505962E-1 2.929293E-9 2.974343E-1 3.789153E-1 2.505859E-1 3.030303E-9 2.974245E-1 3.788339E-1 2.505779E-1 3.131313E-9 2.973352E-1 3.787401E-1 2.505771E-1 3.232323E-9 2.972460E-1 3.786463E-1 2.505813E-1 3.333333E-9 2.971567E-1 3.785525E-1 2.505855E-1 3.434343E-9 2.970920E-1 3.784801E-1 2.505898E-1 3.535354E-9 2.971001E-1 3.784717E-1 2.505918E-1 3.636364E-9 2.971553E-1 3.785043E-1 2.505876E-1 3.737374E-9 2.972104E-1 3.785369E-1 2.505795E-1 3.838384E-9 2.972655E-1 3.785695E-1 2.505713E-1 3.939394E-9 2.973029E-1 3.785920E-1 2.505631E-1 4.040404E-9 2.972945E-1 3.785882E-1 2.505578E-1 4.141414E-9 2.972588E-1 3.785688E-1 2.505595E-1 4.242424E-9 2.972232E-1 3.785494E-1 2.505654E-1 4.343434E-9 2.971875E-1 3.785300E-1 2.505714E-1 4.444444E-9 2.971644E-1 3.785171E-1 2.505773E-1 4.545455E-9 2.971702E-1 3.785189E-1 2.505801E-1 4.646465E-9 2.971917E-1 3.785288E-1 2.505759E-1 4.747475E-9 2.972133E-1 3.785387E-1 2.505679E-1 4.848485E-9 2.972348E-1 3.785485E-1 2.505599E-1 4.949495E-9 2.972475E-1 3.785537E-1 2.505520E-1 5.050505E-9 2.972420E-1 3.785493E-1 2.505476E-1 5.151515E-9 2.972274E-1 3.785402E-1 2.505507E-1 5.252525E-9 2.972129E-1 3.785310E-1 2.505573E-1 5.353535E-9 2.971984E-1 3.785219E-1 2.505639E-1 5.454545E-9 2.971903E-1 3.785173E-1 2.505705E-1 5.555556E-9 2.971944E-1 3.785213E-1 2.505730E-1 5.656566E-9 2.972039E-1 3.785292E-1 2.505680E-1 5.757576E-9 2.972133E-1 3.785371E-1 2.505598E-1 5.858586E-9 2.972228E-1 3.785450E-1 2.505515E-1 5.959596E-9 2.972266E-1 3.785484E-1 2.505433E-1 6.060606E-9 2.972206E-1 3.785441E-1 2.505394E-1 6.161616E-9 2.972108E-1 3.785368E-1 2.505429E-1 6.262626E-9 2.972010E-1 3.785295E-1 2.505492E-1 6.363636E-9 2.971912E-1 3.785221E-1 2.505556E-1 6.464646E-9 2.971872E-1 3.785192E-1 2.505619E-1 6.565657E-9 2.971922E-1 3.785233E-1 2.505638E-1 6.666667E-9 2.972004E-1 3.785299E-1 2.505589E-1 6.767677E-9 2.972086E-1 3.785364E-1 2.505516E-1 6.868687E-9 2.972168E-1 3.785429E-1 2.505444E-1 6.969697E-9 2.972193E-1 3.785451E-1 2.505371E-1 7.070707E-9 2.972136E-1 3.785409E-1 2.505344E-1 7.171717E-9 2.972054E-1 3.785348E-1 2.505383E-1 7.272727E-9 2.971972E-1 3.785287E-1 2.505441E-1 7.373737E-9 2.971890E-1 3.785226E-1 2.505499E-1 7.474747E-9 2.971863E-1 3.785207E-1 2.505556E-1 7.575758E-9 2.971913E-1 3.785245E-1 2.505569E-1 7.676768E-9 2.971981E-1 3.785297E-1 2.505520E-1 7.777778E-9 2.972049E-1 3.785349E-1 2.505456E-1 7.878788E-9 2.972117E-1 3.785401E-1 2.505392E-1 7.979798E-9 2.972131E-1 3.785413E-1 2.505329E-1 8.080808E-9 2.972076E-1 3.785374E-1 2.505312E-1 8.181818E-9 2.972008E-1 3.785325E-1 2.505353E-1 8.282828E-9 2.971939E-1 3.785276E-1 2.505405E-1 8.383838E-9 2.971870E-1 3.785226E-1 2.505457E-1 8.484848E-9 2.971854E-1 3.785215E-1 2.505510E-1 8.585859E-9 2.971902E-1 3.785250E-1 2.505516E-1 8.686869E-9 2.971958E-1 3.785292E-1 2.505468E-1 8.787879E-9 2.972015E-1 3.785333E-1 2.505412E-1 8.888889E-9 2.972072E-1 3.785375E-1 2.505356E-1 8.989899E-9 2.972078E-1 3.785380E-1 2.505300E-1 9.090909E-9 2.972026E-1 3.785345E-1 2.505291E-1 9.191919E-9 2.971969E-1 3.785305E-1 2.505333E-1 9.292929E-9 2.971911E-1 3.785265E-1 2.505380E-1 9.393939E-9 2.971854E-1 3.785226E-1 2.505427E-1 9.494949E-9 2.971843E-1 3.785219E-1 2.505474E-1 9.595960E-9 2.971884E-1 3.785248E-1 2.505474E-1 9.696970E-9 2.971927E-1 3.785278E-1 2.505423E-1 9.797980E-9 2.971970E-1 3.785309E-1 2.505370E-1 9.898990E-9 2.972013E-1 3.785339E-1 2.505318E-1 1.000000E-8 2.972057E-1 3.785370E-1 2.505265E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.774997E+0 2.345574E+0 3.187197E+0 1.010101E-10 2.653345E+0 2.257959E+0 3.020811E+0 2.020202E-10 2.447876E+0 2.103458E+0 2.758856E+0 3.030303E-10 2.199181E+0 1.911819E+0 2.453278E+0 4.040404E-10 1.937303E+0 1.705288E+0 2.147002E+0 5.050505E-10 1.662894E+0 1.484604E+0 1.823545E+0 6.060606E-10 1.387703E+0 1.262876E+0 1.491876E+0 7.070707E-10 1.099555E+0 1.024813E+0 1.158394E+0 8.080808E-10 8.003514E-1 7.850987E-1 8.180873E-1 9.090909E-10 4.791419E-1 5.239679E-1 4.627175E-1 1.010101E-9 1.766613E-1 2.515167E-1 1.371174E-1 1.111111E-9 5.206812E-2 1.061317E-1 3.076093E-2 1.212121E-9 8.407026E-3 3.663055E-2 1.538954E-3 1.313131E-9 5.050945E-3 2.008363E-2 1.735461E-3 1.414141E-9 2.719580E-3 9.180748E-3 1.288028E-3 1.515152E-9 1.482256E-3 3.742128E-3 7.856093E-4 1.616162E-9 1.165658E-3 2.951110E-3 4.125971E-4 1.717172E-9 8.490612E-4 2.322874E-3 2.741344E-4 1.818182E-9 5.324639E-4 1.807091E-3 2.010404E-4 1.919192E-9 2.430030E-4 1.291308E-3 1.279464E-4 2.020202E-9 9.779379E-5 8.165677E-4 6.331472E-5 2.121212E-9 6.684325E-5 5.490926E-4 4.141743E-5 2.222222E-9 3.589271E-5 4.437359E-4 5.294608E-5 2.323232E-9 4.942166E-6 3.383791E-4 6.447473E-5 2.424242E-9 -1.892211E-5 2.330224E-4 7.600337E-5 2.525253E-9 -1.296501E-5 1.399145E-4 8.501054E-5 2.626263E-9 1.513667E-5 9.629151E-5 8.383095E-5 2.727273E-9 4.323836E-5 8.892489E-5 7.518779E-5 2.828283E-9 7.134004E-5 8.155828E-5 6.654463E-5 2.929293E-9 9.261409E-5 7.419166E-5 5.790147E-5 3.030303E-9 9.010911E-5 6.665405E-5 5.114357E-5 3.131313E-9 7.112364E-5 5.854072E-5 5.073274E-5 3.232323E-9 5.213816E-5 5.003408E-5 5.465800E-5 3.333333E-9 3.315268E-5 4.152745E-5 5.858327E-5 3.434343E-9 1.920881E-5 3.302081E-5 6.250854E-5 3.535354E-9 2.024149E-5 2.687283E-5 6.470230E-5 3.636364E-9 3.091255E-5 2.753125E-5 6.189944E-5 3.737374E-9 4.158360E-5 3.250264E-5 5.593039E-5 3.838384E-9 5.225466E-5 3.747402E-5 4.996134E-5 3.939394E-9 5.902578E-5 4.244540E-5 4.399229E-5 4.040404E-9 5.569709E-5 4.554167E-5 3.985851E-5 4.141414E-9 4.636850E-5 4.390326E-5 4.035877E-5 4.242424E-9 3.703990E-5 3.949905E-5 4.356605E-5 4.343434E-9 2.771131E-5 3.509483E-5 4.677333E-5 4.444444E-9 2.253564E-5 3.069062E-5 4.998060E-5 4.545455E-9 2.689281E-5 2.810594E-5 5.132213E-5 4.646465E-9 3.644113E-5 2.960507E-5 4.847610E-5 4.747475E-9 4.598946E-5 3.328764E-5 4.339116E-5 4.848485E-9 5.553778E-5 3.697021E-5 3.830623E-5 4.949495E-9 5.965986E-5 4.065278E-5 3.322129E-5 5.050505E-9 5.259724E-5 4.252403E-5 3.014063E-5 5.151515E-9 3.999765E-5 4.073640E-5 3.110860E-5 5.252525E-9 2.739805E-5 3.717367E-5 3.404076E-5 5.353535E-9 1.479845E-5 3.361094E-5 3.697291E-5 5.454545E-9 8.511506E-6 3.004821E-5 3.990507E-5 5.555556E-9 1.403157E-5 2.827474E-5 4.084254E-5 5.656566E-9 2.481218E-5 2.978698E-5 3.811705E-5 5.757576E-9 3.559279E-5 3.273061E-5 3.379580E-5 5.858586E-9 4.637341E-5 3.567425E-5 2.947456E-5 5.959596E-9 5.083854E-5 3.861789E-5 2.515331E-5 6.060606E-9 4.449243E-5 3.981103E-5 2.293097E-5 6.161616E-9 3.386465E-5 3.805748E-5 2.424176E-5 6.262626E-9 2.323686E-5 3.516610E-5 2.691683E-5 6.363636E-9 1.260907E-5 3.227472E-5 2.959190E-5 6.464646E-9 8.292643E-6 2.938334E-5 3.226697E-5 6.565657E-9 1.393632E-5 2.819546E-5 3.287855E-5 6.666667E-9 2.303152E-5 2.965455E-5 3.028376E-5 6.767677E-9 3.212672E-5 3.200470E-5 2.660960E-5 6.868687E-9 4.122192E-5 3.435485E-5 2.293544E-5 6.969697E-9 4.407005E-5 3.670501E-5 1.926128E-5 7.070707E-9 3.777392E-5 3.741012E-5 1.772307E-5 7.171717E-9 2.876167E-5 3.574166E-5 1.926674E-5 7.272727E-9 1.974942E-5 3.339169E-5 2.169531E-5 7.373737E-9 1.073718E-5 3.104172E-5 2.412387E-5 7.474747E-9 7.900852E-6 2.869175E-5 2.655243E-5 7.575758E-9 1.349382E-5 2.792566E-5 2.689625E-5 7.676768E-9 2.117326E-5 2.929251E-5 2.443262E-5 7.777778E-9 2.885269E-5 3.116621E-5 2.130187E-5 7.878788E-9 3.653212E-5 3.303990E-5 1.817111E-5 7.979798E-9 3.815943E-5 3.491360E-5 1.504036E-5 8.080808E-9 3.204921E-5 3.527254E-5 1.403884E-5 8.181818E-9 2.440681E-5 3.371909E-5 1.572549E-5 8.282828E-9 1.676442E-5 3.180589E-5 1.791783E-5 8.383838E-9 9.122018E-6 2.989270E-5 2.011016E-5 8.484848E-9 7.410656E-6 2.797950E-5 2.230250E-5 8.585859E-9 1.283066E-5 2.751325E-5 2.242609E-5 8.686869E-9 1.930978E-5 2.876632E-5 2.009152E-5 8.787879E-9 2.578889E-5 3.025771E-5 1.741622E-5 8.888889E-9 3.226801E-5 3.174911E-5 1.474092E-5 8.989899E-9 3.298268E-5 3.324050E-5 1.206561E-5 9.090909E-9 2.715567E-5 3.335845E-5 1.148003E-5 9.191919E-9 2.068097E-5 3.193510E-5 1.323958E-5 9.292929E-9 1.420627E-5 3.037440E-5 1.520810E-5 9.393939E-9 7.731568E-6 2.881371E-5 1.717662E-5 9.494949E-9 6.665457E-6 2.725301E-5 1.914514E-5 9.595960E-9 1.141070E-5 2.710908E-5 1.906053E-5 9.696970E-9 1.644364E-5 2.847141E-5 1.679312E-5 9.797980E-9 2.147658E-5 2.989340E-5 1.443927E-5 9.898990E-9 2.650952E-5 3.131538E-5 1.208541E-5 1.000000E-8 3.154246E-5 3.273737E-5 9.731552E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 2.971731E-1 3.785043E-1 2.505266E-1 1.010101E-10 4.767946E-1 5.123263E-1 4.756939E-1 2.020202E-10 7.461507E-1 7.284737E-1 7.886182E-1 3.030303E-10 1.051283E+0 9.822536E-1 1.130549E+0 4.040404E-10 1.352770E+0 1.233174E+0 1.471578E+0 5.050505E-10 1.636886E+0 1.481377E+0 1.790555E+0 6.060606E-10 1.901240E+0 1.727295E+0 2.101267E+0 7.070707E-10 2.160237E+0 1.936497E+0 2.408639E+0 8.080808E-10 2.417893E+0 2.135271E+0 2.713760E+0 9.090909E-10 2.683764E+0 2.355347E+0 3.026062E+0 1.010101E-9 2.953307E+0 2.569939E+0 3.334786E+0 1.111111E-9 3.127678E+0 2.728212E+0 3.500582E+0 1.212121E-9 3.202319E+0 2.825034E+0 3.556058E+0 1.313131E-9 3.268699E+0 2.884134E+0 3.585821E+0 1.414141E-9 3.279287E+0 2.939688E+0 3.591654E+0 1.515152E-9 3.286154E+0 2.969567E+0 3.594611E+0 1.616162E-9 3.289834E+0 2.977094E+0 3.597568E+0 1.717172E-9 3.293513E+0 2.982604E+0 3.600020E+0 1.818182E-9 3.297193E+0 2.985864E+0 3.600003E+0 1.919192E-9 3.300162E+0 2.989124E+0 3.599986E+0 2.020202E-9 3.300104E+0 2.992384E+0 3.599970E+0 2.121212E-9 3.300047E+0 2.995644E+0 3.599954E+0 2.222222E-9 3.299989E+0 2.998254E+0 3.599935E+0 2.323232E-9 3.299931E+0 2.998563E+0 3.599910E+0 2.424242E-9 3.299887E+0 2.998872E+0 3.599884E+0 2.525253E-9 3.299886E+0 2.999181E+0 3.599858E+0 2.626263E-9 3.299885E+0 2.999489E+0 3.599833E+0 2.727273E-9 3.299884E+0 2.999725E+0 3.599824E+0 2.828283E-9 3.299882E+0 2.999762E+0 3.599861E+0 2.929293E-9 3.299885E+0 2.999800E+0 3.599898E+0 3.030303E-9 3.299896E+0 2.999837E+0 3.599935E+0 3.131313E-9 3.299908E+0 2.999875E+0 3.599972E+0 3.232323E-9 3.299919E+0 2.999902E+0 3.599990E+0 3.333333E-9 3.299930E+0 2.999907E+0 3.599968E+0 3.434343E-9 3.299936E+0 2.999913E+0 3.599946E+0 3.535354E-9 3.299932E+0 2.999918E+0 3.599923E+0 3.636364E-9 3.299928E+0 2.999923E+0 3.599901E+0 3.737374E-9 3.299924E+0 2.999927E+0 3.599894E+0 3.838384E-9 3.299919E+0 2.999928E+0 3.599914E+0 3.939394E-9 3.299919E+0 2.999930E+0 3.599933E+0 4.040404E-9 3.299925E+0 2.999931E+0 3.599953E+0 4.141414E-9 3.299931E+0 2.999932E+0 3.599972E+0 4.242424E-9 3.299937E+0 2.999934E+0 3.599980E+0 4.343434E-9 3.299943E+0 2.999935E+0 3.599971E+0 4.444444E-9 3.299945E+0 2.999935E+0 3.599962E+0 4.545455E-9 3.299941E+0 2.999936E+0 3.599953E+0 4.646465E-9 3.299938E+0 2.999937E+0 3.599944E+0 4.747475E-9 3.299934E+0 2.999938E+0 3.599943E+0 4.848485E-9 3.299931E+0 2.999938E+0 3.599953E+0 4.949495E-9 3.299932E+0 2.999939E+0 3.599962E+0 5.050505E-9 3.299936E+0 2.999939E+0 3.599972E+0 5.151515E-9 3.299941E+0 2.999940E+0 3.599981E+0 5.252525E-9 3.299946E+0 2.999940E+0 3.599982E+0 5.353535E-9 3.299951E+0 2.999941E+0 3.599976E+0 5.454545E-9 3.299951E+0 2.999941E+0 3.599969E+0 5.555556E-9 3.299948E+0 2.999942E+0 3.599963E+0 5.656566E-9 3.299946E+0 2.999943E+0 3.599956E+0 5.757576E-9 3.299943E+0 2.999943E+0 3.599958E+0 5.858586E-9 3.299940E+0 2.999943E+0 3.599966E+0 5.959596E-9 3.299941E+0 2.999944E+0 3.599973E+0 6.060606E-9 3.299945E+0 2.999944E+0 3.599981E+0 6.161616E-9 3.299949E+0 2.999944E+0 3.599989E+0 6.262626E-9 3.299953E+0 2.999945E+0 3.599988E+0 6.363636E-9 3.299957E+0 2.999945E+0 3.599983E+0 6.464646E-9 3.299957E+0 2.999945E+0 3.599977E+0 6.565657E-9 3.299954E+0 2.999946E+0 3.599972E+0 6.666667E-9 3.299952E+0 2.999946E+0 3.599966E+0 6.767677E-9 3.299950E+0 2.999947E+0 3.599969E+0 6.868687E-9 3.299948E+0 2.999947E+0 3.599975E+0 6.969697E-9 3.299949E+0 2.999947E+0 3.599981E+0 7.070707E-9 3.299952E+0 2.999947E+0 3.599988E+0 7.171717E-9 3.299955E+0 2.999948E+0 3.599994E+0 7.272727E-9 3.299958E+0 2.999948E+0 3.599992E+0 7.373737E-9 3.299962E+0 2.999948E+0 3.599987E+0 7.474747E-9 3.299961E+0 2.999949E+0 3.599983E+0 7.575758E-9 3.299959E+0 2.999949E+0 3.599978E+0 7.676768E-9 3.299957E+0 2.999950E+0 3.599973E+0 7.777778E-9 3.299956E+0 2.999950E+0 3.599976E+0 7.878788E-9 3.299954E+0 2.999950E+0 3.599981E+0 7.979798E-9 3.299956E+0 2.999950E+0 3.599986E+0 8.080808E-9 3.299958E+0 2.999950E+0 3.599992E+0 8.181818E-9 3.299961E+0 2.999950E+0 3.599997E+0 8.282828E-9 3.299963E+0 2.999951E+0 3.599994E+0 8.383838E-9 3.299965E+0 2.999951E+0 3.599990E+0 8.484848E-9 3.299965E+0 2.999951E+0 3.599986E+0 8.585859E-9 3.299963E+0 2.999952E+0 3.599982E+0 8.686869E-9 3.299962E+0 2.999952E+0 3.599978E+0 8.787879E-9 3.299960E+0 2.999952E+0 3.599981E+0 8.888889E-9 3.299959E+0 2.999952E+0 3.599986E+0 8.989899E-9 3.299961E+0 2.999953E+0 3.599990E+0 9.090909E-9 3.299963E+0 2.999953E+0 3.599994E+0 9.191919E-9 3.299965E+0 2.999953E+0 3.599998E+0 9.292929E-9 3.299967E+0 2.999953E+0 3.599995E+0 9.393939E-9 3.299969E+0 2.999954E+0 3.599992E+0 9.494949E-9 3.299968E+0 2.999954E+0 3.599988E+0 9.595960E-9 3.299967E+0 2.999954E+0 3.599985E+0 9.696970E-9 3.299966E+0 2.999954E+0 3.599981E+0 9.797980E-9 3.299964E+0 2.999953E+0 3.599986E+0 9.898990E-9 3.299963E+0 2.999952E+0 3.599991E+0 1.000000E-8 3.299956E+0 2.999951E+0 3.599995E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 1.741304E-1 1.263908E-1 2.208861E-1 2.020202E-10 4.332509E-1 3.294209E-1 5.287538E-1 3.030303E-10 7.191128E-1 5.577558E-1 8.579242E-1 4.040404E-10 9.933077E-1 7.787583E-1 1.176238E+0 5.050505E-10 1.244560E+0 9.971322E-1 1.476439E+0 6.060606E-10 1.465721E+0 1.164227E+0 1.775713E+0 7.070707E-10 1.678532E+0 1.310081E+0 2.058195E+0 8.080808E-10 1.881708E+0 1.451719E+0 2.311723E+0 9.090909E-10 2.072324E+0 1.595797E+0 2.582673E+0 1.010101E-9 2.287759E+0 1.738374E+0 2.853975E+0 1.111111E-9 2.476928E+0 1.864404E+0 3.038111E+0 1.212121E-9 2.585030E+0 1.963097E+0 3.114060E+0 1.313131E-9 2.683405E+0 2.041988E+0 3.158201E+0 1.414141E-9 2.715053E+0 2.120880E+0 3.170565E+0 1.515152E-9 2.735046E+0 2.196096E+0 3.176485E+0 1.616162E-9 2.745518E+0 2.246165E+0 3.182404E+0 1.717172E-9 2.755991E+0 2.272300E+0 3.187307E+0 1.818182E-9 2.766463E+0 2.290516E+0 3.187243E+0 1.919192E-9 2.774928E+0 2.300796E+0 3.187180E+0 2.020202E-9 2.774833E+0 2.311076E+0 3.187117E+0 2.121212E-9 2.774738E+0 2.321357E+0 3.187053E+0 2.222222E-9 2.774643E+0 2.331637E+0 3.187007E+0 2.323232E-9 2.774549E+0 2.339770E+0 3.187022E+0 2.424242E-9 2.774507E+0 2.340713E+0 3.187037E+0 2.525253E-9 2.774632E+0 2.341656E+0 3.187051E+0 2.626263E-9 2.774757E+0 2.342600E+0 3.187066E+0 2.727273E-9 2.774882E+0 2.343543E+0 3.187080E+0 2.828283E-9 2.775007E+0 2.344331E+0 3.187089E+0 2.929293E-9 2.775078E+0 2.344721E+0 3.187099E+0 3.030303E-9 2.775017E+0 2.345110E+0 3.187108E+0 3.131313E-9 2.774955E+0 2.345499E+0 3.187118E+0 3.232323E-9 2.774893E+0 2.345889E+0 3.187123E+0 3.333333E-9 2.774831E+0 2.346096E+0 3.187120E+0 3.434343E-9 2.774802E+0 2.345934E+0 3.187117E+0 3.535354E-9 2.774836E+0 2.345772E+0 3.187114E+0 3.636364E-9 2.774869E+0 2.345610E+0 3.187111E+0 3.737374E-9 2.774903E+0 2.345447E+0 3.187112E+0 3.838384E-9 2.774937E+0 2.345362E+0 3.187121E+0 3.939394E-9 2.774952E+0 2.345402E+0 3.187130E+0 4.040404E-9 2.774938E+0 2.345443E+0 3.187138E+0 4.141414E-9 2.774925E+0 2.345483E+0 3.187147E+0 4.242424E-9 2.774911E+0 2.345523E+0 3.187150E+0 4.343434E-9 2.774897E+0 2.345540E+0 3.187146E+0 4.444444E-9 2.774894E+0 2.345526E+0 3.187142E+0 4.545455E-9 2.774903E+0 2.345511E+0 3.187138E+0 4.646465E-9 2.774912E+0 2.345496E+0 3.187134E+0 4.747475E-9 2.774922E+0 2.345481E+0 3.187135E+0 4.848485E-9 2.774931E+0 2.345477E+0 3.187142E+0 4.949495E-9 2.774932E+0 2.345483E+0 3.187149E+0 5.050505E-9 2.774926E+0 2.345489E+0 3.187156E+0 5.151515E-9 2.774920E+0 2.345495E+0 3.187162E+0 5.252525E-9 2.774914E+0 2.345502E+0 3.187164E+0 5.353535E-9 2.774908E+0 2.345502E+0 3.187160E+0 5.454545E-9 2.774909E+0 2.345498E+0 3.187156E+0 5.555556E-9 2.774916E+0 2.345494E+0 3.187152E+0 5.656566E-9 2.774923E+0 2.345490E+0 3.187149E+0 5.757576E-9 2.774930E+0 2.345485E+0 3.187150E+0 5.858586E-9 2.774938E+0 2.345486E+0 3.187156E+0 5.959596E-9 2.774938E+0 2.345491E+0 3.187161E+0 6.060606E-9 2.774933E+0 2.345495E+0 3.187167E+0 6.161616E-9 2.774928E+0 2.345500E+0 3.187172E+0 6.262626E-9 2.774923E+0 2.345505E+0 3.187172E+0 6.363636E-9 2.774919E+0 2.345504E+0 3.187169E+0 6.464646E-9 2.774921E+0 2.345501E+0 3.187165E+0 6.565657E-9 2.774926E+0 2.345498E+0 3.187162E+0 6.666667E-9 2.774932E+0 2.345495E+0 3.187158E+0 6.767677E-9 2.774937E+0 2.345492E+0 3.187161E+0 6.868687E-9 2.774943E+0 2.345493E+0 3.187165E+0 6.969697E-9 2.774942E+0 2.345497E+0 3.187170E+0 7.070707E-9 2.774939E+0 2.345500E+0 3.187175E+0 7.171717E-9 2.774935E+0 2.345504E+0 3.187180E+0 7.272727E-9 2.774931E+0 2.345507E+0 3.187179E+0 7.373737E-9 2.774928E+0 2.345506E+0 3.187175E+0 7.474747E-9 2.774930E+0 2.345504E+0 3.187172E+0 7.575758E-9 2.774934E+0 2.345502E+0 3.187169E+0 7.676768E-9 2.774939E+0 2.345500E+0 3.187165E+0 7.777778E-9 2.774943E+0 2.345498E+0 3.187168E+0 7.878788E-9 2.774947E+0 2.345499E+0 3.187171E+0 7.979798E-9 2.774946E+0 2.345502E+0 3.187175E+0 8.080808E-9 2.774943E+0 2.345504E+0 3.187179E+0 8.181818E-9 2.774941E+0 2.345506E+0 3.187183E+0 8.282828E-9 2.774938E+0 2.345509E+0 3.187181E+0 8.383838E-9 2.774935E+0 2.345508E+0 3.187179E+0 8.484848E-9 2.774937E+0 2.345507E+0 3.187176E+0 8.585859E-9 2.774941E+0 2.345505E+0 3.187173E+0 8.686869E-9 2.774944E+0 2.345504E+0 3.187170E+0 8.787879E-9 2.774948E+0 2.345502E+0 3.187173E+0 8.888889E-9 2.774951E+0 2.345504E+0 3.187176E+0 8.989899E-9 2.774950E+0 2.345505E+0 3.187179E+0 9.090909E-9 2.774947E+0 2.345507E+0 3.187182E+0 9.191919E-9 2.774945E+0 2.345509E+0 3.187185E+0 9.292929E-9 2.774943E+0 2.345511E+0 3.187183E+0 9.393939E-9 2.774941E+0 2.345510E+0 3.187181E+0 9.494949E-9 2.774943E+0 2.345509E+0 3.187178E+0 9.595960E-9 2.774946E+0 2.345508E+0 3.187176E+0 9.696970E-9 2.774949E+0 2.345507E+0 3.187173E+0 9.797980E-9 2.774951E+0 2.345506E+0 3.187176E+0 9.898990E-9 2.774954E+0 2.345504E+0 3.187178E+0 1.000000E-8 2.774923E+0 2.345502E+0 3.187181E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.3p 2.3p 2.3p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.842284E+1 -1.936027E+1 -1.796275E+1 -3.200000E+0 -1.762759E+1 -1.853914E+1 -1.717233E+1 -3.100000E+0 -1.683276E+1 -1.771850E+1 -1.638225E+1 -3.000000E+0 -1.603839E+1 -1.689841E+1 -1.559254E+1 -2.900000E+0 -1.524452E+1 -1.607891E+1 -1.480324E+1 -2.800000E+0 -1.445120E+1 -1.526007E+1 -1.401439E+1 -2.700000E+0 -1.365850E+1 -1.444196E+1 -1.322604E+1 -2.600000E+0 -1.286649E+1 -1.362466E+1 -1.243826E+1 -2.500000E+0 -1.207525E+1 -1.280827E+1 -1.165111E+1 -2.400000E+0 -1.128488E+1 -1.199290E+1 -1.086469E+1 -2.300000E+0 -1.049551E+1 -1.117870E+1 -1.007911E+1 -2.200000E+0 -9.707297E+0 -1.036584E+1 -9.294487E+0 -2.100000E+0 -8.920420E+0 -9.554515E+0 -8.510995E+0 -2.000000E+0 -8.135122E+0 -8.745002E+0 -7.728847E+0 -1.900000E+0 -7.351712E+0 -7.937633E+0 -6.948320E+0 -1.800000E+0 -6.570596E+0 -7.132846E+0 -6.169789E+0 -1.700000E+0 -5.792332E+0 -6.331226E+0 -5.393774E+0 -1.600000E+0 -5.017697E+0 -5.533580E+0 -4.621022E+0 -1.500000E+0 -4.247835E+0 -4.741059E+0 -3.852672E+0 -1.400000E+0 -3.484517E+0 -3.955384E+0 -3.090563E+0 -1.300000E+0 -2.730688E+0 -3.179289E+0 -2.337960E+0 -1.200000E+0 -1.991916E+0 -2.417582E+0 -1.601708E+0 -1.100000E+0 -1.279661E+0 -1.679198E+0 -8.983904E-1 -1.000000E+0 -6.251643E-1 -9.846298E-1 -2.897694E-1 -9.000000E-1 -1.404783E-1 -3.912721E-1 -2.562234E-2 -8.000000E-1 -1.135564E-2 -5.889057E-2 -1.018120E-2 -7.000000E-1 -3.107026E-3 -4.434433E-3 -5.046248E-3 -6.000000E-1 -8.409434E-4 -6.054827E-4 -1.503945E-3 -5.000000E-1 -1.053400E-4 -8.130820E-5 -1.649252E-4 -4.000000E-1 -6.754396E-6 -7.810441E-6 -6.218517E-6 -3.000000E-1 -2.632116E-7 -5.377659E-7 -1.051462E-7 -2.000000E-1 -7.333361E-9 -2.783402E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End cntrl | |====================================================================== | [Model] tiny_switch1 Model_type Series_switch C_comp 18.5p 18.5p 18.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [On] [Series MOSFET] Vds=.5 3.300000E+0 9.618741E-2 7.450471E-2 1.206878E-1 3.200000E+0 9.342087E-2 7.213869E-2 1.181116E-1 3.100000E+0 9.054802E-2 6.954582E-2 1.153984E-1 3.000000E+0 8.755144E-2 6.672480E-2 1.125287E-1 2.900000E+0 8.441263E-2 6.380763E-2 1.094816E-1 2.800000E+0 8.111161E-2 6.079478E-2 1.062767E-1 2.700000E+0 7.762657E-2 5.767114E-2 1.033600E-1 2.600000E+0 7.393978E-2 5.442124E-2 1.013148E-1 2.500000E+0 7.012454E-2 5.102898E-2 9.984241E-2 2.400000E+0 6.660704E-2 4.747843E-2 9.856269E-2 2.300000E+0 6.363978E-2 4.377051E-2 9.719322E-2 2.200000E+0 6.102013E-2 4.004240E-2 9.555212E-2 2.100000E+0 5.851108E-2 3.665283E-2 9.353211E-2 2.000000E+0 5.591263E-2 3.369818E-2 9.106572E-2 1.900000E+0 5.308728E-2 3.104265E-2 8.810488E-2 1.800000E+0 4.997497E-2 2.855906E-2 8.461768E-2 1.700000E+0 4.661217E-2 2.618404E-2 8.060531E-2 1.600000E+0 4.318206E-2 2.398715E-2 7.615032E-2 1.500000E+0 4.005963E-2 2.221847E-2 7.149816E-2 1.400000E+0 0 0 0 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=1.0 3.300000E+0 1.674871E-1 1.296039E-1 2.122735E-1 3.200000E+0 1.611927E-1 1.243623E-1 2.059869E-1 3.100000E+0 1.546367E-1 1.186315E-1 2.002059E-1 3.000000E+0 1.478112E-1 1.125814E-1 1.954406E-1 2.900000E+0 1.409508E-1 1.063521E-1 1.913734E-1 2.800000E+0 1.346122E-1 9.992598E-2 1.877320E-1 2.700000E+0 1.288386E-1 9.336353E-2 1.842988E-1 2.600000E+0 1.234606E-1 8.700383E-2 1.808806E-1 2.500000E+0 1.183594E-1 8.113572E-2 1.773082E-1 2.400000E+0 1.134507E-1 7.571139E-2 1.734483E-1 2.300000E+0 1.086817E-1 7.067124E-2 1.692226E-1 2.200000E+0 1.040349E-1 6.601369E-2 1.646204E-1 2.100000E+0 9.952949E-2 6.177895E-2 1.596976E-1 2.000000E+0 9.521763E-2 5.803182E-2 1.545610E-1 1.900000E+0 9.117890E-2 5.484215E-2 1.493483E-1 1.800000E+0 8.751802E-2 5.227414E-2 1.442136E-1 1.700000E+0 8.436747E-2 5.039125E-2 1.393257E-1 1.600000E+0 8.189750E-2 4.927296E-2 1.348786E-1 1.500000E+0 8.034207E-2 4.904416E-2 1.311166E-1 1.400000E+0 8.007464E-2 4.903638E-2 1.283856E-1 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=1.5 3.300000E+0 2.121764E-1 1.647812E-1 2.773621E-1 3.200000E+0 2.033146E-1 1.562985E-1 2.710696E-1 3.100000E+0 1.950756E-1 1.473964E-1 2.651611E-1 3.000000E+0 1.873562E-1 1.389088E-1 2.595392E-1 2.900000E+0 1.801121E-1 1.310238E-1 2.541390E-1 2.800000E+0 1.733260E-1 1.236823E-1 2.489171E-1 2.700000E+0 1.669934E-1 1.168731E-1 2.438429E-1 2.600000E+0 1.611133E-1 1.106115E-1 2.388933E-1 2.500000E+0 1.556842E-1 1.049197E-1 2.340497E-1 2.400000E+0 1.507015E-1 9.981943E-2 2.292998E-1 2.300000E+0 1.461591E-1 9.532939E-2 2.246396E-1 2.200000E+0 1.420515E-1 9.146585E-2 2.200772E-1 2.100000E+0 1.383787E-1 8.824404E-2 2.156357E-1 2.000000E+0 1.351533E-1 8.568050E-2 2.113562E-1 1.900000E+0 1.324081E-1 8.379625E-2 2.073006E-1 1.800000E+0 1.302049E-1 8.262149E-2 2.035570E-1 1.700000E+0 1.286444E-1 8.261868E-2 2.002480E-1 1.600000E+0 1.278810E-1 8.261484E-2 1.975467E-1 1.500000E+0 0 0 0 1.400000E+0 0 0 0 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=2.0 3.300000E+0 2.440930E-1 1.847328E-1 3.289230E-1 3.200000E+0 2.360696E-1 1.764728E-1 3.228974E-1 3.100000E+0 2.286876E-1 1.683542E-1 3.172838E-1 3.000000E+0 2.219093E-1 1.608656E-1 3.120329E-1 2.900000E+0 2.157006E-1 1.540342E-1 3.071016E-1 2.800000E+0 2.100309E-1 1.478455E-1 3.024522E-1 2.700000E+0 2.048733E-1 1.422866E-1 2.980527E-1 2.600000E+0 2.002048E-1 1.373464E-1 2.938763E-1 2.500000E+0 1.960066E-1 1.330168E-1 2.899023E-1 2.400000E+0 1.922649E-1 1.292935E-1 2.861175E-1 2.300000E+0 1.889717E-1 1.261759E-1 2.825176E-1 2.200000E+0 1.861266E-1 1.236687E-1 2.791100E-1 2.100000E+0 1.837397E-1 1.217820E-1 2.759162E-1 2.000000E+0 1.818357E-1 1.205330E-1 2.729761E-1 1.900000E+0 1.804595E-1 1.199472E-1 2.703525E-1 1.800000E+0 1.796619E-1 1.199824E-1 2.681389E-1 1.700000E+0 1.794149E-1 1.206347E-1 2.664113E-1 1.600000E+0 1.798954E-1 1.220303E-1 2.652134E-1 1.500000E+0 0 0 0 1.400000E+0 0 0 0 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=2.5 3.300000E+0 2.794796E-1 2.078831E-1 3.812214E-1 3.200000E+0 2.731251E-1 2.011414E-1 3.764135E-1 3.100000E+0 2.673312E-1 1.946011E-1 3.719470E-1 3.000000E+0 2.620644E-1 1.886993E-1 3.677887E-1 2.900000E+0 2.572962E-1 1.834081E-1 3.639108E-1 2.800000E+0 2.530028E-1 1.787094E-1 3.602901E-1 2.700000E+0 2.491648E-1 1.745882E-1 3.569086E-1 2.600000E+0 2.457675E-1 1.710330E-1 3.537537E-1 2.500000E+0 2.428009E-1 1.680355E-1 3.508184E-1 2.400000E+0 2.402598E-1 1.655896E-1 3.481025E-1 2.300000E+0 2.381441E-1 1.636573E-1 3.456139E-1 2.200000E+0 2.363587E-1 1.621260E-1 3.433696E-1 2.100000E+0 2.348471E-1 1.610336E-1 3.412567E-1 2.000000E+0 2.336868E-1 1.604396E-1 3.392485E-1 1.900000E+0 2.329700E-1 1.604107E-1 3.374522E-1 1.800000E+0 2.328117E-1 1.609755E-1 3.359994E-1 1.700000E+0 2.333599E-1 1.613517E-1 3.350628E-1 1.600000E+0 2.346675E-1 1.590922E-1 3.348879E-1 1.500000E+0 2.344362E-1 1.553289E-1 3.358697E-1 1.400000E+0 2.307725E-1 1.518302E-1 3.386553E-1 1.300000E+0 2.269241E-1 1.492363E-1 3.399013E-1 1.200000E+0 2.228677E-1 1.469552E-1 3.353707E-1 1.100000E+0 2.180865E-1 1.443244E-1 3.282691E-1 1.000000E+0 2.125643E-1 1.411880E-1 3.197685E-1 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=3.0 3.300000E+0 3.221141E-1 2.385191E-1 4.389810E-1 3.200000E+0 3.172143E-1 2.331150E-1 4.352666E-1 3.100000E+0 3.127969E-1 2.280557E-1 4.318468E-1 3.000000E+0 3.088384E-1 2.235629E-1 4.287023E-1 2.900000E+0 3.053179E-1 2.196119E-1 4.258175E-1 2.800000E+0 3.022169E-1 2.161781E-1 4.231803E-1 2.700000E+0 2.994910E-1 2.131239E-1 4.207820E-1 2.600000E+0 2.969761E-1 2.104110E-1 4.185882E-1 2.500000E+0 2.946820E-1 2.080709E-1 4.164159E-1 2.400000E+0 2.926516E-1 2.061374E-1 4.142786E-1 2.300000E+0 2.909309E-1 2.046318E-1 4.122305E-1 2.200000E+0 2.895704E-1 2.032130E-1 4.103288E-1 2.100000E+0 2.885979E-1 1.994836E-1 4.086374E-1 2.000000E+0 2.870389E-1 1.930411E-1 4.072325E-1 1.900000E+0 2.807162E-1 1.857766E-1 4.062001E-1 1.800000E+0 2.715341E-1 1.785221E-1 4.045890E-1 1.700000E+0 2.618124E-1 1.716017E-1 3.957187E-1 1.600000E+0 2.523713E-1 1.652286E-1 3.830722E-1 1.500000E+0 2.437493E-1 1.596403E-1 3.701939E-1 1.400000E+0 2.366401E-1 1.551899E-1 3.585977E-1 1.300000E+0 2.312505E-1 1.520033E-1 3.494026E-1 1.200000E+0 2.263128E-1 1.493087E-1 3.412443E-1 1.100000E+0 2.209554E-1 1.463742E-1 3.326038E-1 1.000000E+0 2.150276E-1 1.430066E-1 3.232275E-1 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Off] [Series Current] -3.300000E+0 -2.116407E+1 -2.216884E+1 -2.063860E+1 -3.200000E+0 -2.025457E+1 -2.123336E+1 -1.973379E+1 -3.100000E+0 -1.934557E+1 -2.029844E+1 -1.882937E+1 -3.000000E+0 -1.843709E+1 -1.936415E+1 -1.792539E+1 -2.900000E+0 -1.752919E+1 -1.843054E+1 -1.702190E+1 -2.800000E+0 -1.662194E+1 -1.749769E+1 -1.611894E+1 -2.700000E+0 -1.571541E+1 -1.656566E+1 -1.521658E+1 -2.600000E+0 -1.480967E+1 -1.563456E+1 -1.431489E+1 -2.500000E+0 -1.390484E+1 -1.470451E+1 -1.341396E+1 -2.400000E+0 -1.300103E+1 -1.377562E+1 -1.251390E+1 -2.300000E+0 -1.209839E+1 -1.284808E+1 -1.161485E+1 -2.200000E+0 -1.119710E+1 -1.192206E+1 -1.071696E+1 -2.100000E+0 -1.029738E+1 -1.099781E+1 -9.820437E+0 -2.000000E+0 -9.399512E+0 -1.007563E+1 -8.925561E+0 -1.900000E+0 -8.503875E+0 -9.155911E+0 -8.032685E+0 -1.800000E+0 -7.610956E+0 -8.239156E+0 -7.142298E+0 -1.700000E+0 -6.721425E+0 -7.326037E+0 -6.255093E+0 -1.600000E+0 -5.836233E+0 -6.417484E+0 -5.372101E+0 -1.500000E+0 -4.956790E+0 -5.514824E+0 -4.494960E+0 -1.400000E+0 -4.085306E+0 -4.620046E+0 -3.626600E+0 -1.300000E+0 -3.225624E+0 -3.736312E+0 -2.772773E+0 -1.200000E+0 -2.384806E+0 -2.869194E+0 -1.948697E+0 -1.100000E+0 -1.578935E+0 -2.029070E+0 -1.194714E+0 -1.000000E+0 -8.526120E-1 -1.239770E+0 -5.588549E-1 -9.000000E-1 -3.330789E-1 -5.675977E-1 -2.687860E-1 -8.000000E-1 -1.822225E-1 -1.897343E-1 -2.272066E-1 -7.000000E-1 -1.529908E-1 -1.150585E-1 -1.956910E-1 -6.000000E-1 -1.296253E-1 -9.513583E-2 -1.655335E-1 -5.000000E-1 -1.076519E-1 -7.876484E-2 -1.373540E-1 -4.000000E-1 -8.619331E-2 -6.284254E-2 -1.101393E-1 -3.000000E-1 -6.472492E-2 -4.699946E-2 -8.287269E-2 -2.000000E-1 -4.318529E-2 -3.121389E-2 -5.542005E-2 -1.000000E-1 -2.159810E-2 -1.552743E-2 -2.779002E-2 4.440892E-16 -8.808324E-12 -6.195818E-11 -7.244877E-12 1.000000E-1 2.113087E-2 1.501006E-2 2.742275E-2 2.000000E-1 4.133287E-2 2.919009E-2 5.394308E-2 3.000000E-1 6.058768E-2 4.253703E-2 7.952860E-2 4.000000E-1 7.887797E-2 5.504891E-2 1.041466E-1 5.000000E-1 9.618741E-2 6.672480E-2 1.277639E-1 6.000000E-1 1.125005E-1 7.756471E-2 1.503470E-1 7.000000E-1 1.278025E-1 8.756937E-2 1.718617E-1 8.000000E-1 1.420784E-1 9.673990E-2 1.922722E-1 9.000000E-1 1.553127E-1 1.050772E-1 2.115409E-1 1.000000E+0 1.674871E-1 1.125814E-1 2.296256E-1 1.100000E+0 1.785785E-1 1.192508E-1 2.464779E-1 1.200000E+0 1.885563E-1 1.250849E-1 2.620381E-1 1.300000E+0 1.973878E-1 1.301242E-1 2.762309E-1 1.400000E+0 2.051281E-1 1.346094E-1 2.889747E-1 1.500000E+0 2.121764E-1 1.389088E-1 3.003738E-1 1.600000E+0 2.188891E-1 1.431442E-1 3.111173E-1 1.700000E+0 2.253178E-1 1.473704E-1 3.214588E-1 1.800000E+0 2.315626E-1 1.516781E-1 3.313250E-1 1.900000E+0 2.377756E-1 1.561555E-1 3.408095E-1 2.000000E+0 2.440930E-1 1.608656E-1 3.500936E-1 2.100000E+0 2.506107E-1 1.658461E-1 3.593541E-1 2.200000E+0 2.573862E-1 1.711160E-1 3.687217E-1 2.300000E+0 2.644497E-1 1.766825E-1 3.782786E-1 2.400000E+0 2.718136E-1 1.825451E-1 3.880693E-1 2.500000E+0 2.794796E-1 1.886993E-1 3.981146E-1 2.600000E+0 2.874436E-1 1.951380E-1 4.084201E-1 2.700000E+0 2.956982E-1 2.018531E-1 4.189835E-1 2.800000E+0 3.042344E-1 2.088355E-1 4.297983E-1 2.900000E+0 3.130429E-1 2.160756E-1 4.408555E-1 3.000000E+0 3.221141E-1 2.235629E-1 4.521458E-1 3.100000E+0 3.314388E-1 2.312858E-1 4.636599E-1 3.200000E+0 3.410082E-1 2.392300E-1 4.753891E-1 3.300000E+0 3.508136E-1 2.472989E-1 4.873252E-1 | |[End tiny_switch1 | |====================================================================== | [Model] tiny_switch2 Model_type Series_switch C_comp 18.5p 18.5p 18.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [On] [Series MOSFET] Vds=.5 3.300000E+0 9.618741E-2 7.450471E-2 1.206878E-1 3.200000E+0 9.342087E-2 7.213869E-2 1.181116E-1 3.100000E+0 9.054802E-2 6.954582E-2 1.153984E-1 3.000000E+0 8.755144E-2 6.672480E-2 1.125287E-1 2.900000E+0 8.441263E-2 6.380763E-2 1.094816E-1 2.800000E+0 8.111161E-2 6.079478E-2 1.062767E-1 2.700000E+0 7.762657E-2 5.767114E-2 1.033600E-1 2.600000E+0 7.393978E-2 5.442124E-2 1.013148E-1 2.500000E+0 7.012454E-2 5.102898E-2 9.984241E-2 2.400000E+0 6.660704E-2 4.747843E-2 9.856269E-2 2.300000E+0 6.363978E-2 4.377051E-2 9.719322E-2 2.200000E+0 6.102013E-2 4.004240E-2 9.555212E-2 2.100000E+0 5.851108E-2 3.665283E-2 9.353211E-2 2.000000E+0 5.591263E-2 3.369818E-2 9.106572E-2 1.900000E+0 5.308728E-2 3.104265E-2 8.810488E-2 1.800000E+0 4.997497E-2 2.855906E-2 8.461768E-2 1.700000E+0 4.661217E-2 2.618404E-2 8.060531E-2 1.600000E+0 4.318206E-2 2.398715E-2 7.615032E-2 1.500000E+0 4.005963E-2 2.221847E-2 7.149816E-2 1.400000E+0 3.779220E-2 2.127469E-2 6.711823E-2 1.300000E+0 3.709041E-2 2.161522E-2 6.370563E-2 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=1.0 3.300000E+0 1.674871E-1 1.296039E-1 2.122735E-1 3.200000E+0 1.611927E-1 1.243623E-1 2.059869E-1 3.100000E+0 1.546367E-1 1.186315E-1 2.002059E-1 3.000000E+0 1.478112E-1 1.125814E-1 1.954406E-1 2.900000E+0 1.409508E-1 1.063521E-1 1.913734E-1 2.800000E+0 1.346122E-1 9.992598E-2 1.877320E-1 2.700000E+0 1.288386E-1 9.336353E-2 1.842988E-1 2.600000E+0 1.234606E-1 8.700383E-2 1.808806E-1 2.500000E+0 1.183594E-1 8.113572E-2 1.773082E-1 2.400000E+0 1.134507E-1 7.571139E-2 1.734483E-1 2.300000E+0 1.086817E-1 7.067124E-2 1.692226E-1 2.200000E+0 1.040349E-1 6.601369E-2 1.646204E-1 2.100000E+0 9.952949E-2 6.177895E-2 1.596976E-1 2.000000E+0 9.521763E-2 5.803182E-2 1.545610E-1 1.900000E+0 9.117890E-2 5.484215E-2 1.493483E-1 1.800000E+0 8.751802E-2 5.227414E-2 1.442136E-1 1.700000E+0 8.436747E-2 5.039125E-2 1.393257E-1 1.600000E+0 8.189750E-2 4.927296E-2 1.348786E-1 1.500000E+0 8.034207E-2 4.904416E-2 1.311166E-1 1.400000E+0 8.007464E-2 4.993638E-2 1.283856E-1 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=1.5 3.300000E+0 2.121764E-1 1.647812E-1 2.773621E-1 3.200000E+0 2.033146E-1 1.562985E-1 2.710696E-1 3.100000E+0 1.950756E-1 1.473964E-1 2.651611E-1 3.000000E+0 1.873562E-1 1.389088E-1 2.595392E-1 2.900000E+0 1.801121E-1 1.310238E-1 2.541390E-1 2.800000E+0 1.733260E-1 1.236823E-1 2.489171E-1 2.700000E+0 1.669934E-1 1.168731E-1 2.438429E-1 2.600000E+0 1.611133E-1 1.106115E-1 2.388933E-1 2.500000E+0 1.556842E-1 1.049197E-1 2.340497E-1 2.400000E+0 1.507015E-1 9.981943E-2 2.292998E-1 2.300000E+0 1.461591E-1 9.532939E-2 2.246396E-1 2.200000E+0 1.420515E-1 9.146585E-2 2.200772E-1 2.100000E+0 1.383787E-1 8.824404E-2 2.156357E-1 2.000000E+0 1.351533E-1 8.568050E-2 2.113562E-1 1.900000E+0 1.324081E-1 8.379625E-2 2.073006E-1 1.800000E+0 1.302049E-1 8.262149E-2 2.035570E-1 1.700000E+0 1.286444E-1 8.220268E-2 2.002480E-1 1.600000E+0 1.283810E-1 8.261484E-2 1.975467E-1 1.500000E+0 1.281594E-1 8.399248E-2 1.957079E-1 1.400000E+0 0 0 0 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=2.0 3.300000E+0 2.440930E-1 1.847328E-1 3.289230E-1 3.200000E+0 2.360696E-1 1.764728E-1 3.228974E-1 3.100000E+0 2.286876E-1 1.683542E-1 3.172838E-1 3.000000E+0 2.219093E-1 1.608656E-1 3.120329E-1 2.900000E+0 2.157006E-1 1.540342E-1 3.071016E-1 2.800000E+0 2.100309E-1 1.478455E-1 3.024522E-1 2.700000E+0 2.048733E-1 1.422866E-1 2.980527E-1 2.600000E+0 2.002048E-1 1.373464E-1 2.938763E-1 2.500000E+0 1.960066E-1 1.330168E-1 2.899023E-1 2.400000E+0 1.922649E-1 1.292935E-1 2.861175E-1 2.300000E+0 1.889717E-1 1.261759E-1 2.825176E-1 2.200000E+0 1.861266E-1 1.236687E-1 2.791100E-1 2.100000E+0 1.837397E-1 1.217820E-1 2.759162E-1 2.000000E+0 1.818357E-1 1.205330E-1 2.729761E-1 1.900000E+0 1.804595E-1 1.199472E-1 2.703525E-1 1.800000E+0 1.796619E-1 1.199824E-1 2.681389E-1 1.700000E+0 1.794149E-1 1.206347E-1 2.664113E-1 1.600000E+0 1.793954E-1 1.220303E-1 2.652134E-1 1.500000E+0 0 0 0 1.400000E+0 0 0 0 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=2.5 3.300000E+0 2.794796E-1 2.078831E-1 3.812214E-1 3.200000E+0 2.731251E-1 2.011414E-1 3.764135E-1 3.100000E+0 2.673312E-1 1.946011E-1 3.719470E-1 3.000000E+0 2.620644E-1 1.886993E-1 3.677887E-1 2.900000E+0 2.572962E-1 1.834081E-1 3.639108E-1 2.800000E+0 2.530028E-1 1.787094E-1 3.602901E-1 2.700000E+0 2.491648E-1 1.745882E-1 3.569086E-1 2.600000E+0 2.457675E-1 1.710330E-1 3.537537E-1 2.500000E+0 2.428009E-1 1.680355E-1 3.508184E-1 2.400000E+0 2.402598E-1 1.655896E-1 3.481025E-1 2.300000E+0 2.381441E-1 1.636573E-1 3.456139E-1 2.200000E+0 2.363587E-1 1.621260E-1 3.433696E-1 2.100000E+0 2.348471E-1 1.610336E-1 3.412567E-1 2.000000E+0 2.336868E-1 1.604396E-1 3.392485E-1 1.900000E+0 2.329700E-1 1.604107E-1 3.374522E-1 1.800000E+0 2.328117E-1 1.609755E-1 3.359994E-1 1.700000E+0 2.323599E-1 1.613517E-1 3.350628E-1 1.600000E+0 2.321675E-1 1.590922E-1 3.348879E-1 1.500000E+0 0 0 0 1.400000E+0 0 0 0 1.300000E+0 0 0 0 1.200000E+0 0 0 0 1.100000E+0 0 0 0 1.000000E+0 0 0 0 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Series MOSFET] Vds=3.0 3.300000E+0 3.221141E-1 2.385191E-1 4.389810E-1 3.200000E+0 3.172143E-1 2.331150E-1 4.352666E-1 3.100000E+0 3.127969E-1 2.280557E-1 4.318468E-1 3.000000E+0 3.088384E-1 2.235629E-1 4.287023E-1 2.900000E+0 3.053179E-1 2.196119E-1 4.258175E-1 2.800000E+0 3.022169E-1 2.161781E-1 4.231803E-1 2.700000E+0 2.994910E-1 2.131239E-1 4.207820E-1 2.600000E+0 2.969761E-1 2.104110E-1 4.185882E-1 2.500000E+0 2.946820E-1 2.080709E-1 4.164159E-1 2.400000E+0 2.926516E-1 2.061374E-1 4.142786E-1 2.300000E+0 2.909309E-1 2.046318E-1 4.122305E-1 2.200000E+0 2.895704E-1 2.032130E-1 4.103288E-1 2.100000E+0 2.885979E-1 1.994836E-1 4.086374E-1 2.000000E+0 2.870389E-1 1.930411E-1 4.072325E-1 1.900000E+0 2.807162E-1 1.857766E-1 4.062001E-1 1.800000E+0 2.715341E-1 1.785221E-1 4.045890E-1 1.700000E+0 2.618124E-1 1.716017E-1 3.957187E-1 1.600000E+0 2.523713E-1 1.652286E-1 3.830722E-1 1.500000E+0 2.437493E-1 1.596403E-1 3.701939E-1 1.400000E+0 2.366401E-1 1.551899E-1 3.585977E-1 1.300000E+0 2.312505E-1 1.520033E-1 3.494026E-1 1.200000E+0 2.263128E-1 1.493087E-1 3.412443E-1 1.100000E+0 2.209554E-1 1.463742E-1 3.326038E-1 1.000000E+0 2.150276E-1 1.430066E-1 3.232275E-1 9.000000E-1 0 0 0 8.000000E-1 0 0 0 7.000000E-1 0 0 0 6.000000E-1 0 0 0 5.000000E-1 0 0 0 4.000000E-1 0 0 0 3.000000E-1 0 0 0 2.000000E-1 0 0 0 10.000000E-2 0 0 0 0.0 0 0 0 | [Off] [Series Current] -3.300000E+0 -2.116407E+1 -2.216884E+1 -2.063860E+1 -3.200000E+0 -2.025457E+1 -2.123336E+1 -1.973379E+1 -3.100000E+0 -1.934557E+1 -2.029844E+1 -1.882937E+1 -3.000000E+0 -1.843709E+1 -1.936415E+1 -1.792539E+1 -2.900000E+0 -1.752919E+1 -1.843054E+1 -1.702190E+1 -2.800000E+0 -1.662194E+1 -1.749769E+1 -1.611894E+1 -2.700000E+0 -1.571541E+1 -1.656566E+1 -1.521658E+1 -2.600000E+0 -1.480967E+1 -1.563456E+1 -1.431489E+1 -2.500000E+0 -1.390484E+1 -1.470451E+1 -1.341396E+1 -2.400000E+0 -1.300103E+1 -1.377562E+1 -1.251390E+1 -2.300000E+0 -1.209839E+1 -1.284808E+1 -1.161485E+1 -2.200000E+0 -1.119710E+1 -1.192206E+1 -1.071696E+1 -2.100000E+0 -1.029738E+1 -1.099781E+1 -9.820437E+0 -2.000000E+0 -9.399512E+0 -1.007563E+1 -8.925561E+0 -1.900000E+0 -8.503875E+0 -9.155911E+0 -8.032685E+0 -1.800000E+0 -7.610956E+0 -8.239156E+0 -7.142298E+0 -1.700000E+0 -6.721425E+0 -7.326037E+0 -6.255093E+0 -1.600000E+0 -5.836233E+0 -6.417484E+0 -5.372101E+0 -1.500000E+0 -4.956790E+0 -5.514824E+0 -4.494960E+0 -1.400000E+0 -4.085306E+0 -4.620046E+0 -3.626600E+0 -1.300000E+0 -3.225624E+0 -3.736312E+0 -2.772773E+0 -1.200000E+0 -2.384806E+0 -2.869194E+0 -1.948697E+0 -1.100000E+0 -1.578935E+0 -2.029070E+0 -1.194714E+0 -1.000000E+0 -8.526120E-1 -1.239770E+0 -5.588549E-1 -9.000000E-1 -3.330789E-1 -5.675977E-1 -2.687860E-1 -8.000000E-1 -1.822225E-1 -1.897343E-1 -2.272066E-1 -7.000000E-1 -1.529908E-1 -1.150585E-1 -1.956910E-1 -6.000000E-1 -1.296253E-1 -9.513583E-2 -1.655335E-1 -5.000000E-1 -1.076519E-1 -7.876484E-2 -1.373540E-1 -4.000000E-1 -8.619331E-2 -6.284254E-2 -1.101393E-1 -3.000000E-1 -6.472492E-2 -4.699946E-2 -8.287269E-2 -2.000000E-1 -4.318529E-2 -3.121389E-2 -5.542005E-2 -1.000000E-1 -2.159810E-2 -1.552743E-2 -2.779002E-2 4.440892E-16 -8.808324E-12 -6.195818E-11 -7.244877E-12 1.000000E-1 2.113087E-2 1.501006E-2 2.742275E-2 2.000000E-1 4.133287E-2 2.919009E-2 5.394308E-2 3.000000E-1 6.058768E-2 4.253703E-2 7.952860E-2 4.000000E-1 7.887797E-2 5.504891E-2 1.041466E-1 5.000000E-1 9.618741E-2 6.672480E-2 1.277639E-1 6.000000E-1 1.125005E-1 7.756471E-2 1.503470E-1 7.000000E-1 1.278025E-1 8.756937E-2 1.718617E-1 8.000000E-1 1.420784E-1 9.673990E-2 1.922722E-1 9.000000E-1 1.553127E-1 1.050772E-1 2.115409E-1 1.000000E+0 1.674871E-1 1.125814E-1 2.296256E-1 1.100000E+0 1.785785E-1 1.192508E-1 2.464779E-1 1.200000E+0 1.885563E-1 1.250849E-1 2.620381E-1 1.300000E+0 1.973878E-1 1.301242E-1 2.762309E-1 1.400000E+0 2.051281E-1 1.346094E-1 2.889747E-1 1.500000E+0 2.121764E-1 1.389088E-1 3.003738E-1 1.600000E+0 2.188891E-1 1.431442E-1 3.111173E-1 1.700000E+0 2.253178E-1 1.473704E-1 3.214588E-1 1.800000E+0 2.315626E-1 1.516781E-1 3.313250E-1 1.900000E+0 2.377756E-1 1.561555E-1 3.408095E-1 2.000000E+0 2.440930E-1 1.608656E-1 3.500936E-1 2.100000E+0 2.506107E-1 1.658461E-1 3.593541E-1 2.200000E+0 2.573862E-1 1.711160E-1 3.687217E-1 2.300000E+0 2.644497E-1 1.766825E-1 3.782786E-1 2.400000E+0 2.718136E-1 1.825451E-1 3.880693E-1 2.500000E+0 2.794796E-1 1.886993E-1 3.981146E-1 2.600000E+0 2.874436E-1 1.951380E-1 4.084201E-1 2.700000E+0 2.956982E-1 2.018531E-1 4.189835E-1 2.800000E+0 3.042344E-1 2.088355E-1 4.297983E-1 2.900000E+0 3.130429E-1 2.160756E-1 4.408555E-1 3.000000E+0 3.221141E-1 2.235629E-1 4.521458E-1 3.100000E+0 3.314388E-1 2.312858E-1 4.636599E-1 3.200000E+0 3.410082E-1 2.392300E-1 4.753891E-1 3.300000E+0 3.508136E-1 2.472989E-1 4.873252E-1 | |[End tiny_switch2 | |====================================================================== [End]