| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s32m5_450.ibs | [File Rev] 1.0 | [Date] 10/31/03 | [Source] SPICE to IBIS Translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7s32m5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=3.25 Vinl=1.4 C_comp 2p 2p 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 4.65 4.5 4.8 | [GND Clamp] -4.650000E+0 -2.768995E-1 -2.807348E-1 -2.732470E-1 -4.550000E+0 -2.694564E-1 -2.733016E-1 -2.657927E-1 -4.450000E+0 -2.620147E-1 -2.658701E-1 -2.583395E-1 -4.350000E+0 -2.545747E-1 -2.584405E-1 -2.508877E-1 -4.250000E+0 -2.471363E-1 -2.510128E-1 -2.434372E-1 -4.150000E+0 -2.396997E-1 -2.435872E-1 -2.359882E-1 -4.050000E+0 -2.322650E-1 -2.361638E-1 -2.285407E-1 -3.950000E+0 -2.248324E-1 -2.287427E-1 -2.210949E-1 -3.850000E+0 -2.174019E-1 -2.213242E-1 -2.136508E-1 -3.750000E+0 -2.099737E-1 -2.139082E-1 -2.062086E-1 -3.650000E+0 -2.025479E-1 -2.064952E-1 -1.987684E-1 -3.550000E+0 -1.951248E-1 -1.990851E-1 -1.913304E-1 -3.450000E+0 -1.877046E-1 -1.916784E-1 -1.838947E-1 -3.350000E+0 -1.802875E-1 -1.842751E-1 -1.764615E-1 -3.250000E+0 -1.728736E-1 -1.768757E-1 -1.690311E-1 -3.150000E+0 -1.654634E-1 -1.694804E-1 -1.616036E-1 -3.050000E+0 -1.580572E-1 -1.620896E-1 -1.541794E-1 -2.950000E+0 -1.506552E-1 -1.547037E-1 -1.467588E-1 -2.850000E+0 -1.432580E-1 -1.473232E-1 -1.393421E-1 -2.750000E+0 -1.358661E-1 -1.399486E-1 -1.319298E-1 -2.650000E+0 -1.284799E-1 -1.325805E-1 -1.245223E-1 -2.550000E+0 -1.211002E-1 -1.252196E-1 -1.171203E-1 -2.450000E+0 -1.137279E-1 -1.178669E-1 -1.097244E-1 -2.350000E+0 -1.063637E-1 -1.105233E-1 -1.023355E-1 -2.250000E+0 -9.900888E-2 -1.031900E-1 -9.495462E-2 -2.150000E+0 -9.166485E-2 -9.586852E-2 -8.758299E-2 -2.050000E+0 -8.433335E-2 -8.856066E-2 -8.022220E-2 -1.950000E+0 -7.701655E-2 -8.126866E-2 -7.287430E-2 -1.850000E+0 -6.971730E-2 -7.399538E-2 -6.554192E-2 -1.750000E+0 -6.243929E-2 -6.674450E-2 -5.822863E-2 -1.650000E+0 -5.518755E-2 -5.952089E-2 -5.093933E-2 -1.550000E+0 -4.796907E-2 -5.233120E-2 -4.368110E-2 -1.450000E+0 -4.079402E-2 -4.518474E-2 -3.646462E-2 -1.350000E+0 -3.367794E-2 -3.809521E-2 -2.930706E-2 -1.250000E+0 -2.664679E-2 -3.108381E-2 -2.223943E-2 -1.150000E+0 -1.974581E-2 -2.418652E-2 -1.532180E-2 -1.050000E+0 -1.306953E-2 -1.746709E-2 -8.704251E-3 -9.500000E-1 -6.855853E-3 -1.106164E-2 -2.911128E-3 -8.500000E-1 -1.905830E-3 -5.315810E-3 -1.396396E-4 -7.500000E-1 -1.086298E-4 -1.259762E-3 -1.233198E-6 -6.500000E-1 -2.646580E-6 -8.927060E-5 -9.977612E-9 -5.500000E-1 -6.121939E-8 -4.017389E-6 -8.646689E-11 -4.500000E-1 -1.419608E-9 -1.747417E-7 -6.350920E-12 -3.500000E-1 -3.801404E-11 -7.593786E-9 -5.505207E-12 -2.500000E-1 -5.904499E-12 -3.345389E-10 -5.300038E-12 -1.500000E-1 -4.967429E-12 -1.911041E-11 -5.100004E-12 -5.000000E-2 -4.750394E-12 -5.221434E-12 -4.899997E-12 5.000000E-2 -4.550006E-12 -4.426987E-12 -4.700004E-12 1.500000E-1 -4.350007E-12 -4.201153E-12 -4.499998E-12 2.500000E-1 -4.150014E-12 -4.000050E-12 -4.300005E-12 3.500000E-1 -3.950007E-12 -3.800016E-12 -4.099998E-12 4.500000E-1 -3.750000E-12 -3.599954E-12 -3.899991E-12 5.500000E-1 -3.549994E-12 -3.399947E-12 -3.699985E-12 6.500000E-1 -3.349931E-12 -3.200051E-12 -3.499923E-12 7.500000E-1 -3.150147E-12 -3.000045E-12 -3.300138E-12 8.500000E-1 -2.950085E-12 -2.799983E-12 -3.100076E-12 9.500000E-1 -2.750022E-12 -2.600031E-12 -2.900125E-12 1.050000E+0 -2.549849E-12 -2.399969E-12 -2.699951E-12 1.150000E+0 -2.350231E-12 -2.200129E-12 -2.500000E-12 1.250000E+0 -2.150058E-12 -1.999956E-12 -2.300160E-12 1.350000E+0 -1.950218E-12 -1.800116E-12 -2.099876E-12 1.450000E+0 -1.749934E-12 -1.600276E-12 -1.900036E-12 1.550000E+0 -1.549649E-12 -1.399769E-12 -1.699529E-12 1.650000E+0 -1.350253E-12 -1.200373E-12 -1.500133E-12 1.750000E+0 -1.149969E-12 -1.000089E-12 -1.300071E-12 1.850000E+0 -9.499068E-13 -8.000267E-13 -1.099787E-12 1.950000E+0 -7.500667E-13 -5.999645E-13 -8.999468E-13 2.050000E+0 -5.502265E-13 -4.001244E-13 -7.001066E-13 2.150000E+0 -3.503864E-13 -2.000622E-13 -5.000444E-13 2.250000E+0 -1.501021E-13 0.0 -2.999823E-13 2.350000E+0 5.018208E-14 2.000622E-13 -9.992007E-14 2.450000E+0 2.498002E-13 4.001244E-13 1.001421E-13 2.550000E+0 4.498624E-13 5.999645E-13 3.002043E-13 2.650000E+0 6.497025E-13 7.998047E-13 5.000444E-13 2.750000E+0 8.504308E-13 1.000533E-12 6.998846E-13 2.850000E+0 1.050271E-12 1.199929E-12 9.001688E-13 2.950000E+0 1.250555E-12 1.399769E-12 1.099565E-12 3.050000E+0 1.449951E-12 1.600497E-12 1.299849E-12 3.150000E+0 1.649791E-12 1.799450E-12 1.499245E-12 3.250000E+0 1.850520E-12 1.999734E-12 1.700418E-12 3.350000E+0 2.049916E-12 2.200018E-12 1.899370E-12 3.450000E+0 2.249756E-12 2.399858E-12 2.099654E-12 3.550000E+0 2.450484E-12 2.599698E-12 2.299494E-12 3.650000E+0 2.650324E-12 2.799983E-12 2.500222E-12 3.750000E+0 2.849720E-12 2.999823E-12 2.699618E-12 3.850000E+0 3.050005E-12 3.200107E-12 2.899902E-12 3.950000E+0 3.249401E-12 3.399503E-12 3.099299E-12 4.050000E+0 3.450129E-12 3.600231E-12 3.300027E-12 4.150000E+0 3.649969E-12 3.799627E-12 3.499867E-12 4.250000E+0 3.850253E-12 4.000356E-12 3.699707E-12 4.350000E+0 4.049650E-12 4.200640E-12 3.899991E-12 4.450000E+0 4.249490E-12 4.427125E-12 4.099388E-12 4.550000E+0 4.450662E-12 5.221157E-12 4.300116E-12 4.650000E+0 4.649614E-12 1.911005E-11 4.499512E-12 | [POWER Clamp] -5.000000E-2 4.750422E-12 5.221157E-12 4.899192E-12 -1.500000E-1 4.967138E-12 1.911005E-11 5.100365E-12 -2.500000E-1 5.904166E-12 3.345386E-10 5.300205E-12 -3.500000E-1 3.801404E-11 7.593786E-9 5.504486E-12 -4.500000E-1 1.419607E-9 1.747417E-7 6.350476E-12 -5.500000E-1 6.121939E-8 4.004784E-6 8.646683E-11 -6.500000E-1 2.646580E-6 8.926692E-5 9.977612E-9 -7.500000E-1 1.085427E-4 1.258994E-3 1.233198E-6 -8.500000E-1 1.904674E-3 5.315716E-3 1.396396E-4 -9.500000E-1 6.855852E-3 1.105551E-2 2.910148E-3 -1.050000E+0 1.306560E-2 1.746513E-2 8.694696E-3 -1.150000E+0 1.974452E-2 2.418573E-2 1.531948E-2 -1.250000E+0 2.664626E-2 3.108381E-2 2.223864E-2 -1.350000E+0 3.367794E-2 3.809521E-2 2.930706E-2 -1.450000E+0 4.079402E-2 4.518474E-2 3.646462E-2 -1.550000E+0 4.796907E-2 5.233120E-2 4.368110E-2 -1.650000E+0 5.518755E-2 5.952089E-2 5.093933E-2 -1.750000E+0 6.243929E-2 6.674450E-2 5.822863E-2 -1.850000E+0 6.971730E-2 7.399538E-2 6.554192E-2 -1.950000E+0 7.701655E-2 8.126866E-2 7.287430E-2 -2.050000E+0 8.433335E-2 8.856066E-2 8.022220E-2 -2.150000E+0 9.166485E-2 9.586852E-2 8.758299E-2 -2.250000E+0 9.900888E-2 1.031900E-1 9.495462E-2 -2.350000E+0 1.063637E-1 1.105233E-1 1.023355E-1 -2.450000E+0 1.137279E-1 1.178669E-1 1.097244E-1 -2.550000E+0 1.211002E-1 1.252196E-1 1.171203E-1 -2.650000E+0 1.284799E-1 1.325805E-1 1.245223E-1 -2.750000E+0 1.358661E-1 1.399486E-1 1.319298E-1 -2.850000E+0 1.432580E-1 1.473232E-1 1.393421E-1 -2.950000E+0 1.506552E-1 1.547037E-1 1.467588E-1 -3.050000E+0 1.580572E-1 1.620896E-1 1.541794E-1 -3.150000E+0 1.654634E-1 1.694804E-1 1.616036E-1 -3.250000E+0 1.728736E-1 1.768757E-1 1.690311E-1 -3.350000E+0 1.802875E-1 1.842751E-1 1.764615E-1 -3.450000E+0 1.877046E-1 1.916784E-1 1.838947E-1 -3.550000E+0 1.951248E-1 1.990851E-1 1.913304E-1 -3.650000E+0 2.025479E-1 2.064952E-1 1.987684E-1 -3.750000E+0 2.099737E-1 2.139082E-1 2.062086E-1 -3.850000E+0 2.174019E-1 2.213242E-1 2.136508E-1 -3.950000E+0 2.248324E-1 2.287427E-1 2.210949E-1 -4.050000E+0 2.322650E-1 2.361638E-1 2.285407E-1 -4.150000E+0 2.396997E-1 2.435872E-1 2.359882E-1 -4.250000E+0 2.471363E-1 2.510128E-1 2.434372E-1 -4.350000E+0 2.545747E-1 2.584405E-1 2.508877E-1 -4.450000E+0 2.620147E-1 2.658701E-1 2.583395E-1 -4.550000E+0 2.694564E-1 2.733016E-1 2.657927E-1 -4.650000E+0 2.768995E-1 2.807348E-1 2.732470E-1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.32 Rref=0 Cref=50p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 4.65 4.5 4.8 | [Pullup] -4.650000E+0 3.321887E+0 2.943401E+0 3.967382E+0 -4.550000E+0 3.233661E+0 2.872283E+0 3.850530E+0 -4.350000E+0 3.057260E+0 2.730089E+0 3.616895E+0 -4.250000E+0 2.969088E+0 2.659015E+0 3.500114E+0 -4.050000E+0 2.792806E+0 2.516913E+0 3.266636E+0 -3.950000E+0 2.704699E+0 2.445889E+0 3.149942E+0 -3.850000E+0 2.616616E+0 2.374883E+0 3.033282E+0 -3.650000E+0 2.440530E+0 2.232932E+0 2.800074E+0 -3.550000E+0 2.352531E+0 2.161989E+0 2.683531E+0 -3.350000E+0 2.176631E+0 2.020177E+0 2.450589E+0 -3.250000E+0 2.088737E+0 1.949311E+0 2.334199E+0 -3.050000E+0 1.913073E+0 1.807669E+0 2.101609E+0 -2.950000E+0 1.825311E+0 1.736898E+0 1.985424E+0 -2.850000E+0 1.737603E+0 1.666164E+0 1.869324E+0 -2.650000E+0 1.562369E+0 1.524820E+0 1.637426E+0 -2.550000E+0 1.474857E+0 1.454217E+0 1.521658E+0 -2.350000E+0 1.300087E+0 1.313175E+0 1.290586E+0 -2.250000E+0 1.212851E+0 1.242747E+0 1.175341E+0 -2.150000E+0 1.125735E+0 1.172390E+0 1.060344E+0 -1.950000E+0 9.519421E-1 1.031931E+0 8.313558E-1 -1.850000E+0 8.653188E-1 9.618509E-1 7.175671E-1 -1.650000E+0 6.928214E-1 8.220706E-1 4.923861E-1 -1.550000E+0 6.070741E-1 7.524153E-1 3.818653E-1 -1.350000E+0 4.371321E-1 6.137426E-1 1.725902E-1 -1.250000E+0 3.533523E-1 5.448307E-1 9.116926E-2 -1.150000E+0 2.708981E-1 4.763122E-1 6.340610E-2 -9.500000E-1 1.147803E-1 3.411257E-1 4.301464E-2 -8.500000E-1 4.984863E-2 2.752412E-1 3.631351E-2 -6.500000E-1 1.178549E-2 1.530711E-1 2.811536E-2 -5.500000E-1 9.918444E-3 9.779803E-2 2.398479E-2 -4.500000E-1 8.120497E-3 4.819046E-2 1.978497E-2 -2.500000E-1 4.513884E-3 2.272649E-3 1.117279E-2 -1.500000E-1 2.707292E-3 9.636536E-4 6.758453E-3 5.000000E-2 -8.917160E-4 -3.047826E-4 -2.250951E-3 1.500000E-1 -2.620055E-3 -8.979839E-4 -6.580347E-3 2.500000E-1 -4.276151E-3 -1.468373E-3 -1.068659E-2 4.500000E-1 -7.377301E-3 -2.541792E-3 -1.826120E-2 5.500000E-1 -8.825123E-3 -3.045350E-3 -2.174466E-2 7.500000E-1 -1.152196E-2 -3.987462E-3 -2.813957E-2 8.500000E-1 -1.277357E-2 -4.426522E-3 -3.106449E-2 1.050000E+0 -1.508944E-2 -5.241891E-3 -3.640112E-2 1.150000E+0 -1.615613E-2 -5.618686E-3 -3.882481E-2 1.250000E+0 -1.716356E-2 -5.975208E-3 -4.109305E-2 1.450000E+0 -1.900522E-2 -6.628363E-3 -4.518468E-2 1.550000E+0 -1.984167E-2 -6.925456E-3 -4.701832E-2 1.750000E+0 -2.135117E-2 -7.461799E-3 -5.028536E-2 1.850000E+0 -2.202630E-2 -7.701489E-3 -5.172785E-2 1.950000E+0 -2.264969E-2 -7.922480E-3 -5.304873E-2 2.150000E+0 -2.374518E-2 -8.309212E-3 -5.534197E-2 2.250000E+0 -2.421917E-2 -8.475370E-3 -5.632205E-2 2.450000E+0 -2.502423E-2 -8.754288E-3 -5.796735E-2 2.550000E+0 -2.535707E-2 -8.867447E-3 -5.863942E-2 2.750000E+0 -2.588768E-2 -9.042144E-3 -5.969856E-2 2.850000E+0 -2.608710E-2 -9.104064E-3 -6.011283E-2 2.950000E+0 -2.624367E-2 -9.149283E-3 -6.052524E-2 3.150000E+0 -2.646006E-2 -9.191998E-3 -6.135875E-2 3.250000E+0 -2.659447E-2 -9.206835E-3 -6.177992E-2 3.450000E+0 -2.686614E-2 -9.236620E-3 -6.263125E-2 3.550000E+0 -2.700341E-2 -9.251569E-3 -6.306148E-2 3.650000E+0 -2.714167E-2 -9.266554E-3 -6.349481E-2 3.850000E+0 -2.742115E-2 -9.296638E-3 -6.437090E-2 3.950000E+0 -2.756240E-2 -9.311737E-3 -6.481373E-2 4.150000E+0 -2.784797E-2 -9.342048E-3 -6.570917E-2 4.250000E+0 -2.799232E-2 -9.357260E-3 -6.616185E-2 4.450000E+0 -2.828417E-2 -9.387801E-3 -6.707733E-2 4.550000E+0 -2.843170E-2 -9.395460E-3 -6.754021E-2 4.650000E+0 -2.858032E-2 -9.413295E-3 -6.800657E-2 4.800000E+0 -2.880532E-2 -1.101829E-2 -6.871273E-2 4.900000E+0 -2.895671E-2 -2.793875E-2 -6.918798E-2 5.100000E+0 -2.926313E-2 -1.282709E-1 -7.014942E-2 5.200000E+0 -2.942198E-2 -1.899448E-1 -7.063570E-2 5.300000E+0 -2.967845E-2 -2.562967E-1 -7.112586E-2 5.500000E+0 -6.883663E-2 -3.988861E-1 -7.222173E-2 5.600000E+0 -1.574648E-1 -4.722641E-1 -7.302272E-2 5.800000E+0 -3.797518E-1 -6.209552E-1 -8.062173E-2 5.900000E+0 -4.979240E-1 -6.959398E-1 -8.814473E-2 6.000000E+0 -6.181454E-1 -7.712259E-1 -1.023862E-1 6.200000E+0 -8.622260E-1 -9.224854E-1 -3.002813E-1 6.300000E+0 -9.854342E-1 -9.983842E-1 -4.325250E-1 6.500000E+0 -1.233347E+0 -1.150593E+0 -7.086342E-1 6.600000E+0 -1.357860E+0 -1.226867E+0 -8.493574E-1 6.800000E+0 -1.607696E+0 -1.379690E+0 -1.133512E+0 6.900000E+0 -1.732939E+0 -1.456219E+0 -1.276490E+0 7.000000E+0 -1.858357E+0 -1.532815E+0 -1.419890E+0 7.200000E+0 -2.109638E+0 -1.686185E+0 -1.707649E+0 7.300000E+0 -2.235466E+0 -1.762947E+0 -1.851902E+0 7.500000E+0 -2.487432E+0 -1.916607E+0 -2.140974E+0 7.600000E+0 -2.613550E+0 -1.993497E+0 -2.285745E+0 7.700000E+0 -2.739747E+0 -2.070423E+0 -2.430647E+0 7.900000E+0 -2.992351E+0 -2.224374E+0 -2.720785E+0 8.000000E+0 -3.118747E+0 -2.301394E+0 -2.866000E+0 8.200000E+0 -3.371704E+0 -2.455514E+0 -3.156676E+0 8.300000E+0 -3.498256E+0 -2.532610E+0 -3.302124E+0 8.500000E+0 -3.751493E+0 -2.686869E+0 -3.593208E+0 8.600000E+0 -3.878172E+0 -2.764029E+0 -3.738837E+0 8.700000E+0 -4.004887E+0 -2.841208E+0 -3.884517E+0 8.900000E+0 -4.258422E+0 -2.995618E+0 -4.176021E+0 9.000000E+0 -4.385237E+0 -3.072848E+0 -4.321839E+0 9.200000E+0 -4.638954E+0 -3.227352E+0 -4.613595E+0 9.300000E+0 -4.765853E+0 -3.304626E+0 -4.759528E+0 | [Pulldown] -4.650000E+0 -4.729037E+0 -3.178603E+0 -4.883350E+0 -4.550000E+0 -4.602358E+0 -3.101369E+0 -4.738071E+0 -4.350000E+0 -4.349075E+0 -2.946945E+0 -4.447599E+0 -4.250000E+0 -4.222474E+0 -2.869758E+0 -4.302410E+0 -4.050000E+0 -3.969364E+0 -2.715436E+0 -4.012138E+0 -3.950000E+0 -3.842858E+0 -2.638304E+0 -3.867059E+0 -3.850000E+0 -3.716387E+0 -2.561193E+0 -3.722023E+0 -3.650000E+0 -3.463563E+0 -2.407036E+0 -3.432092E+0 -3.550000E+0 -3.337216E+0 -2.329995E+0 -3.287205E+0 -3.350000E+0 -3.084665E+0 -2.175991E+0 -2.997613E+0 -3.250000E+0 -2.958471E+0 -2.099034E+0 -2.852921E+0 -3.050000E+0 -2.706266E+0 -1.945219E+0 -2.563779E+0 -2.950000E+0 -2.580268E+0 -1.868366E+0 -2.419348E+0 -2.850000E+0 -2.454349E+0 -1.791554E+0 -2.275027E+0 -2.650000E+0 -2.202779E+0 -1.638068E+0 -1.986773E+0 -2.550000E+0 -2.077149E+0 -1.561401E+0 -1.842880E+0 -2.350000E+0 -1.826268E+0 -1.408249E+0 -1.555696E+0 -2.250000E+0 -1.701050E+0 -1.331777E+0 -1.412483E+0 -2.150000E+0 -1.576011E+0 -1.255384E+0 -1.269597E+0 -1.950000E+0 -1.326592E+0 -1.102880E+0 -9.851563E-1 -1.850000E+0 -1.202295E+0 -1.026795E+0 -8.438818E-1 -1.650000E+0 -9.548445E-1 -8.750498E-1 -5.646228E-1 -1.550000E+0 -8.318904E-1 -7.994401E-1 -4.279242E-1 -1.350000E+0 -5.884122E-1 -6.489369E-1 -1.729327E-1 -1.250000E+0 -4.685850E-1 -5.741629E-1 -8.754417E-2 -1.150000E+0 -3.509420E-1 -4.998335E-1 -6.801897E-2 -9.500000E-1 -1.311343E-1 -3.532584E-1 -4.906277E-2 -8.500000E-1 -4.716126E-2 -2.818589E-1 -4.276929E-2 -6.500000E-1 -1.384270E-2 -1.495574E-1 -3.487143E-2 -5.500000E-1 -1.186383E-2 -9.038123E-2 -3.058054E-2 -4.500000E-1 -9.854892E-3 -3.920323E-2 -2.597085E-2 -2.500000E-1 -5.642809E-3 -2.342783E-3 -1.562528E-2 -1.500000E-1 -3.436472E-3 -1.242386E-3 -9.784390E-3 0.0 -1.395430E-11 -1.093043E-6 -8.701568E-12 1.000000E-1 2.244454E-3 7.945594E-4 6.500630E-3 2.000000E-1 4.304776E-3 1.541551E-3 1.213073E-2 4.000000E-1 7.927935E-3 2.897970E-3 2.125543E-2 5.000000E-1 9.515075E-3 3.511322E-3 2.494136E-2 7.000000E-1 1.229315E-2 4.617338E-3 3.092988E-2 8.000000E-1 1.350238E-2 5.113330E-3 3.334681E-2 1.000000E+0 1.560115E-2 5.998953E-3 3.724994E-2 1.100000E+0 1.650466E-2 6.391417E-3 3.880660E-2 1.200000E+0 1.731926E-2 6.752087E-3 3.949881E-2 1.400000E+0 1.870381E-2 7.382953E-3 3.964526E-2 1.500000E+0 1.928369E-2 7.655454E-3 3.971829E-2 1.700000E+0 2.024070E-2 8.119938E-3 3.986397E-2 1.800000E+0 2.062565E-2 8.313905E-3 3.993662E-2 1.900000E+0 2.095295E-2 8.483601E-3 4.000916E-2 2.100000E+0 2.117930E-2 8.753651E-3 4.015391E-2 2.200000E+0 2.121817E-2 8.855643E-3 4.022612E-2 2.400000E+0 2.129582E-2 8.997373E-3 4.037025E-2 2.500000E+0 2.133462E-2 9.010656E-3 4.044217E-2 2.700000E+0 2.141213E-2 9.025964E-3 4.058573E-2 2.800000E+0 2.145085E-2 9.033622E-3 4.065738E-2 2.900000E+0 2.148955E-2 9.041282E-3 4.072894E-2 3.100000E+0 2.156690E-2 9.056608E-3 4.087183E-2 3.200000E+0 2.160554E-2 9.064274E-3 4.094316E-2 3.400000E+0 2.168277E-2 9.079614E-3 4.108560E-2 3.500000E+0 2.172136E-2 9.087287E-3 4.115671E-2 3.600000E+0 2.175994E-2 9.094963E-3 4.122775E-2 3.800000E+0 2.183704E-2 9.110320E-3 4.136964E-2 3.900000E+0 2.187557E-2 9.118002E-3 4.144049E-2 4.100000E+0 2.195260E-2 9.133374E-3 4.158202E-2 4.200000E+0 2.199109E-2 9.141063E-3 4.165269E-2 4.400000E+0 2.206804E-2 9.156447E-3 4.179388E-2 4.500000E+0 2.210649E-2 9.164143E-3 4.186439E-2 4.600000E+0 2.214494E-2 9.177773E-3 4.193486E-2 4.800000E+0 2.222181E-2 1.258976E-2 4.207564E-2 4.900000E+0 2.226023E-2 3.594679E-2 4.214596E-2 5.100000E+0 2.233711E-2 1.338466E-1 4.228647E-2 5.200000E+0 2.237840E-2 1.909489E-1 4.235666E-2 5.300000E+0 2.255509E-2 2.521589E-1 4.242681E-2 5.500000E+0 6.720072E-2 3.837011E-1 4.257668E-2 5.600000E+0 1.347089E-1 4.513622E-1 4.281185E-2 5.800000E+0 2.922909E-1 5.884060E-1 4.935516E-2 5.900000E+0 3.750458E-1 6.574958E-1 5.655915E-2 6.000000E+0 4.590344E-1 7.268541E-1 7.912542E-2 6.200000E+0 6.292601E-1 8.661839E-1 2.590608E-1 6.300000E+0 7.151131E-1 9.360894E-1 3.666739E-1 6.500000E+0 8.877835E-1 1.076269E+0 5.892405E-1 6.600000E+0 9.744807E-1 1.146511E+0 7.023558E-1 6.800000E+0 1.148406E+0 1.287242E+0 9.305237E-1 6.900000E+0 1.235582E+0 1.357713E+0 1.045262E+0 7.000000E+0 1.322875E+0 1.428245E+0 1.160313E+0 7.200000E+0 1.497754E+0 1.569468E+0 1.391123E+0 7.300000E+0 1.585318E+0 1.640151E+0 1.506805E+0 7.500000E+0 1.760651E+0 1.781636E+0 1.738592E+0 7.600000E+0 1.848407E+0 1.852434E+0 1.854659E+0 7.700000E+0 1.936216E+0 1.923264E+0 1.970823E+0 7.900000E+0 2.111972E+0 2.065013E+0 2.203399E+0 8.000000E+0 2.199912E+0 2.135928E+0 2.319793E+0 8.200000E+0 2.375900E+0 2.277830E+0 2.552761E+0 8.300000E+0 2.463943E+0 2.348815E+0 2.669324E+0 8.500000E+0 2.640115E+0 2.490843E+0 2.902585E+0 8.600000E+0 2.728241E+0 2.561885E+0 3.019276E+0 8.700000E+0 2.816391E+0 2.632944E+0 3.136003E+0 8.900000E+0 2.992758E+0 2.775111E+0 3.369556E+0 9.000000E+0 3.080971E+0 2.846216E+0 3.486377E+0 9.200000E+0 3.257455E+0 2.988468E+0 3.720099E+0 9.300000E+0 3.345722E+0 3.059613E+0 3.836997E+0 | [Ramp] dV/dt_r 8.252E-1/4.975E-10 2.902E-1/1.135E-9 1.652E+0/2.498E-10 dV/dt_f 6.790E-1/5.848E-10 2.709E-1/1.580E-9 1.296E+0/2.798E-10 | [Falling Waveform] R_fixture=50 V_fixture=4.65 V_fixture_min=4.5 V_fixture_max=4.8 0.0 4.650000E+0 4.499982E+0 4.800000E+0 2.020202E-10 4.650000E+0 4.499982E+0 4.800000E+0 4.040404E-10 4.650000E+0 4.499982E+0 4.800000E+0 6.060606E-10 4.650000E+0 4.499982E+0 4.800000E+0 8.080808E-10 4.650000E+0 4.499982E+0 4.800000E+0 1.010101E-9 4.650000E+0 4.499982E+0 4.800000E+0 1.212121E-9 4.650000E+0 4.499982E+0 4.800000E+0 1.414141E-9 4.650000E+0 4.499982E+0 4.800000E+0 1.616162E-9 4.650000E+0 4.499982E+0 4.800000E+0 1.818182E-9 4.650000E+0 4.499982E+0 4.800000E+0 2.020202E-9 4.650000E+0 4.499983E+0 4.800000E+0 2.222222E-9 4.650000E+0 4.499982E+0 4.800000E+0 2.424242E-9 4.650000E+0 4.499982E+0 4.800000E+0 2.626263E-9 4.650000E+0 4.499982E+0 4.800000E+0 2.828283E-9 4.650000E+0 4.499983E+0 4.800000E+0 3.030303E-9 4.650000E+0 4.499983E+0 4.800000E+0 3.232323E-9 4.650000E+0 4.499983E+0 4.800000E+0 3.434343E-9 4.650000E+0 4.499982E+0 4.800000E+0 3.636364E-9 4.650000E+0 4.499982E+0 4.800002E+0 3.838384E-9 4.649999E+0 4.499983E+0 4.800030E+0 4.040404E-9 4.649999E+0 4.499983E+0 4.799702E+0 4.242424E-9 4.649999E+0 4.499982E+0 4.801858E+0 4.444444E-9 4.650007E+0 4.499982E+0 4.831830E+0 4.646465E-9 4.650035E+0 4.499982E+0 4.480247E+0 4.848485E-9 4.650093E+0 4.499981E+0 3.536486E+0 5.050505E-9 4.649921E+0 4.499981E+0 2.926227E+0 5.252525E-9 4.649061E+0 4.499980E+0 2.812940E+0 5.454545E-9 4.650044E+0 4.499979E+0 2.771228E+0 5.656566E-9 4.654425E+0 4.499979E+0 2.769278E+0 5.858586E-9 4.674048E+0 4.499978E+0 2.768532E+0 6.060606E-9 4.690839E+0 4.499982E+0 2.768094E+0 6.262626E-9 4.617185E+0 4.499992E+0 2.768230E+0 6.464646E-9 4.404930E+0 4.500004E+0 2.768314E+0 6.666667E-9 4.158803E+0 4.500016E+0 2.768326E+0 6.868687E-9 3.882848E+0 4.500034E+0 2.768284E+0 7.070707E-9 3.747709E+0 4.500060E+0 2.768252E+0 7.272727E-9 3.638400E+0 4.500087E+0 2.768257E+0 7.474747E-9 3.568628E+0 4.500034E+0 2.768266E+0 7.676768E-9 3.566439E+0 4.499970E+0 2.768269E+0 7.878788E-9 3.564945E+0 4.499844E+0 2.768268E+0 8.080808E-9 3.563502E+0 4.499568E+0 2.768268E+0 8.282828E-9 3.562908E+0 4.499147E+0 2.768268E+0 8.484848E-9 3.562756E+0 4.498716E+0 2.768269E+0 8.686869E-9 3.562648E+0 4.498771E+0 2.768269E+0 8.888889E-9 3.562690E+0 4.499058E+0 2.768268E+0 9.090909E-9 3.562739E+0 4.499741E+0 2.768267E+0 9.292929E-9 3.562740E+0 4.502081E+0 2.768268E+0 9.494949E-9 3.562722E+0 4.506349E+0 2.768269E+0 9.696970E-9 3.562711E+0 4.510677E+0 2.768269E+0 9.898990E-9 3.562718E+0 4.515708E+0 2.768268E+0 1.010101E-8 3.562726E+0 4.521474E+0 2.768267E+0 1.030303E-8 3.562723E+0 4.527045E+0 2.768268E+0 1.050505E-8 3.562716E+0 4.519928E+0 2.768269E+0 1.070707E-8 3.562712E+0 4.512811E+0 2.768269E+0 1.090909E-8 3.562719E+0 4.497584E+0 2.768268E+0 1.111111E-8 3.562725E+0 4.469721E+0 2.768267E+0 1.131313E-8 3.562722E+0 4.435871E+0 2.768268E+0 1.151515E-8 3.562716E+0 4.401719E+0 2.768269E+0 1.171717E-8 3.562714E+0 4.361483E+0 2.768269E+0 1.191919E-8 3.562719E+0 4.319548E+0 2.768268E+0 1.212121E-8 3.562724E+0 4.278014E+0 2.768267E+0 1.232323E-8 3.562721E+0 4.237213E+0 2.768268E+0 1.252525E-8 3.562716E+0 4.197268E+0 2.768270E+0 1.272727E-8 3.562715E+0 4.167634E+0 2.768269E+0 1.292929E-8 3.562719E+0 4.140535E+0 2.768268E+0 1.313131E-8 3.562723E+0 4.117895E+0 2.768267E+0 1.333333E-8 3.562721E+0 4.101875E+0 2.768269E+0 1.353535E-8 3.562716E+0 4.086474E+0 2.768270E+0 1.373737E-8 3.562716E+0 4.076387E+0 2.768269E+0 1.393939E-8 3.562719E+0 4.067431E+0 2.768267E+0 1.414141E-8 3.562722E+0 4.060801E+0 2.768267E+0 1.434343E-8 3.562720E+0 4.056986E+0 2.768269E+0 1.454545E-8 3.562717E+0 4.053364E+0 2.768270E+0 1.474747E-8 3.562716E+0 4.051036E+0 2.768269E+0 1.494949E-8 3.562720E+0 4.048939E+0 2.768267E+0 1.515152E-8 3.562722E+0 4.047455E+0 2.768267E+0 1.535354E-8 3.562720E+0 4.046578E+0 2.768269E+0 1.555556E-8 3.562717E+0 4.045756E+0 2.768270E+0 1.575758E-8 3.562717E+0 4.045231E+0 2.768269E+0 1.595960E-8 3.562720E+0 4.044749E+0 2.768267E+0 1.616162E-8 3.562721E+0 4.044423E+0 2.768267E+0 1.636364E-8 3.562719E+0 4.044224E+0 2.768269E+0 1.656566E-8 3.562717E+0 4.044039E+0 2.768270E+0 1.676768E-8 3.562717E+0 4.043926E+0 2.768269E+0 1.696970E-8 3.562720E+0 4.043820E+0 2.768267E+0 1.717172E-8 3.562721E+0 4.043748E+0 2.768267E+0 1.737374E-8 3.562719E+0 4.043698E+0 2.768269E+0 1.757576E-8 3.562717E+0 4.043653E+0 2.768270E+0 1.777778E-8 3.562718E+0 4.043632E+0 2.768268E+0 1.797980E-8 3.562720E+0 4.043612E+0 2.768267E+0 1.818182E-8 3.562721E+0 4.043595E+0 2.768267E+0 1.838384E-8 3.562719E+0 4.043580E+0 2.768269E+0 1.858586E-8 3.562717E+0 4.043567E+0 2.768270E+0 1.878788E-8 3.562718E+0 4.043562E+0 2.768268E+0 1.898990E-8 3.562720E+0 4.043558E+0 2.768267E+0 1.919192E-8 3.562721E+0 4.043553E+0 2.768268E+0 1.939394E-8 3.562719E+0 4.043549E+0 2.768269E+0 1.959596E-8 3.562717E+0 4.043546E+0 2.768270E+0 1.979798E-8 3.562718E+0 4.043549E+0 2.768268E+0 2.000000E-8 3.562720E+0 4.043552E+0 2.768267E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.334173E+0 4.662208E-1 2.726125E+0 2.020202E-10 1.334173E+0 4.662208E-1 2.726125E+0 4.040404E-10 1.334173E+0 4.662208E-1 2.726125E+0 6.060606E-10 1.334173E+0 4.662208E-1 2.726125E+0 8.080808E-10 1.334173E+0 4.662208E-1 2.726125E+0 1.010101E-9 1.334173E+0 4.662207E-1 2.726125E+0 1.212121E-9 1.334173E+0 4.662207E-1 2.726125E+0 1.414141E-9 1.334173E+0 4.662207E-1 2.726125E+0 1.616162E-9 1.334173E+0 4.662207E-1 2.726125E+0 1.818182E-9 1.334173E+0 4.662206E-1 2.726125E+0 2.020202E-9 1.334173E+0 4.662206E-1 2.726125E+0 2.222222E-9 1.334173E+0 4.662206E-1 2.726125E+0 2.424242E-9 1.334173E+0 4.662207E-1 2.726125E+0 2.626263E-9 1.334173E+0 4.662206E-1 2.726125E+0 2.828283E-9 1.334173E+0 4.662205E-1 2.726125E+0 3.030303E-9 1.334173E+0 4.662204E-1 2.726125E+0 3.232323E-9 1.334173E+0 4.662206E-1 2.726125E+0 3.434343E-9 1.334174E+0 4.662208E-1 2.726126E+0 3.636364E-9 1.334174E+0 4.662207E-1 2.726115E+0 3.838384E-9 1.334176E+0 4.662205E-1 2.726015E+0 4.040404E-9 1.334180E+0 4.662203E-1 2.726239E+0 4.242424E-9 1.334184E+0 4.662208E-1 2.731879E+0 4.444444E-9 1.334158E+0 4.662214E-1 2.492473E+0 4.646465E-9 1.334052E+0 4.662218E-1 9.950131E-1 4.848485E-9 1.333684E+0 4.662240E-1 9.262727E-2 5.050505E-9 1.333488E+0 4.662257E-1 3.560777E-3 5.252525E-9 1.336062E+0 4.662274E-1 5.018441E-4 5.454545E-9 1.337992E+0 4.662292E-1 -2.595829E-5 5.656566E-9 1.332280E+0 4.662311E-1 -8.029220E-5 5.858586E-9 1.243975E+0 4.662303E-1 2.831316E-5 6.060606E-9 9.990345E-1 4.662238E-1 5.385520E-5 6.262626E-9 5.943426E-1 4.662113E-1 2.687144E-6 6.464646E-9 2.307827E-1 4.661908E-1 2.680398E-7 6.666667E-9 6.934883E-2 4.661449E-1 -5.780911E-7 6.868687E-9 2.360912E-2 4.660461E-1 -2.734318E-7 7.070707E-9 7.687519E-3 4.659162E-1 -2.208780E-8 7.272727E-9 5.492651E-3 4.657862E-1 0.0 7.474747E-9 2.888337E-3 4.656976E-1 0.0 7.676768E-9 3.069136E-4 4.656155E-1 0.0 7.878788E-9 6.638669E-5 4.656727E-1 0.0 8.080808E-9 -6.810456E-5 4.663973E-1 0.0 8.282828E-9 -1.041637E-4 4.679761E-1 0.0 8.484848E-9 1.423521E-6 4.696042E-1 0.0 8.686869E-9 1.070107E-4 4.717621E-1 0.0 8.888889E-9 3.900894E-5 4.741723E-1 0.0 9.090909E-9 -4.106050E-5 4.760230E-1 0.0 9.292929E-9 -5.722341E-5 4.741398E-1 0.0 9.494949E-9 1.634379E-6 4.607446E-1 0.0 9.696970E-9 6.049217E-5 4.469821E-1 0.0 9.898990E-9 1.931098E-5 4.209488E-1 0.0 1.010101E-8 -2.339365E-5 3.821438E-1 0.0 1.030303E-8 -2.861583E-5 3.430741E-1 0.0 1.050505E-8 2.174526E-6 2.866257E-1 0.0 1.070707E-8 3.110278E-5 2.301773E-1 0.0 1.090909E-8 8.690164E-6 1.755836E-1 0.0 1.111111E-8 -1.372245E-5 1.312042E-1 0.0 1.131313E-8 -1.219904E-5 9.683314E-2 0.0 1.151515E-8 8.131233E-6 6.319593E-2 0.0 1.171717E-8 2.512068E-5 4.428450E-2 0.0 1.191919E-8 6.147099E-6 2.948260E-2 0.0 1.212121E-8 -1.282649E-5 1.842519E-2 0.0 1.232323E-8 -9.305503E-6 1.424600E-2 0.0 1.252525E-8 8.597251E-6 1.022627E-2 0.0 1.272727E-8 2.170783E-5 8.126468E-3 0.0 1.292929E-8 4.113001E-6 6.498672E-3 0.0 1.313131E-8 -1.348183E-5 5.026320E-3 0.0 1.333333E-8 -8.010316E-6 3.784720E-3 0.0 1.353535E-8 9.343860E-6 2.613781E-3 0.0 1.373737E-8 2.032421E-5 2.050535E-3 0.0 1.393939E-8 3.225265E-6 1.616498E-3 0.0 1.414141E-8 -1.387368E-5 1.236447E-3 0.0 1.434343E-8 -6.868387E-6 9.217157E-4 0.0 1.454545E-8 9.982296E-6 6.315388E-4 0.0 1.474747E-8 1.896907E-5 5.056047E-4 0.0 1.494949E-8 2.356300E-6 4.091361E-4 0.0 1.515152E-8 -1.425647E-5 3.221328E-4 0.0 1.535354E-8 -5.792076E-6 2.445007E-4 0.0 1.555556E-8 1.059142E-5 1.745230E-4 0.0 1.575758E-8 1.769912E-5 1.464352E-4 0.0 1.595960E-8 1.535964E-6 1.244709E-4 0.0 1.616162E-8 -1.462719E-5 1.043073E-4 0.0 1.636364E-8 -4.777945E-6 8.560217E-5 0.0 1.656566E-8 1.117298E-5 6.939800E-5 0.0 1.676768E-8 1.650506E-5 6.477521E-5 0.0 1.696970E-8 7.579319E-7 6.146062E-5 0.0 1.717172E-8 -1.498919E-5 5.602182E-5 0.0 1.737374E-8 -3.819929E-6 4.918159E-5 0.0 1.757576E-8 1.173107E-5 4.368459E-5 0.0 1.777778E-8 1.538025E-5 4.357841E-5 0.0 1.797980E-8 1.743675E-8 4.390206E-5 0.0 1.818182E-8 -1.534538E-5 4.294808E-5 0.0 1.838384E-8 -2.912503E-6 4.131368E-5 0.0 1.858586E-8 1.226940E-5 3.968490E-5 0.0 1.878788E-8 1.431849E-5 3.807609E-5 0.0 1.898990E-8 -6.899698E-7 3.646820E-5 0.0 1.919192E-8 -1.569843E-5 3.755723E-5 0.0 1.939394E-8 -2.050535E-6 3.978836E-5 0.0 1.959596E-8 1.279137E-5 4.076183E-5 0.0 1.979798E-8 9.299439E-6 3.775048E-5 0.0 2.000000E-8 -1.366039E-5 3.468617E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=4.65 V_fixture_min=4.5 V_fixture_max=4.8 0.0 3.562722E+0 4.043548E+0 2.768267E+0 2.020202E-10 3.562722E+0 4.043548E+0 2.768267E+0 4.040404E-10 3.562722E+0 4.043548E+0 2.768267E+0 6.060606E-10 3.562722E+0 4.043548E+0 2.768267E+0 8.080808E-10 3.562722E+0 4.043548E+0 2.768267E+0 1.010101E-9 3.562722E+0 4.043548E+0 2.768267E+0 1.212121E-9 3.562722E+0 4.043548E+0 2.768267E+0 1.414141E-9 3.562722E+0 4.043548E+0 2.768267E+0 1.616162E-9 3.562722E+0 4.043548E+0 2.768267E+0 1.818182E-9 3.562722E+0 4.043548E+0 2.768267E+0 2.020202E-9 3.562722E+0 4.043548E+0 2.768267E+0 2.222222E-9 3.562722E+0 4.043548E+0 2.768267E+0 2.424242E-9 3.562722E+0 4.043548E+0 2.768267E+0 2.626263E-9 3.562722E+0 4.043548E+0 2.768267E+0 2.828283E-9 3.562722E+0 4.043548E+0 2.768267E+0 3.030303E-9 3.562722E+0 4.043548E+0 2.768267E+0 3.232323E-9 3.562722E+0 4.043548E+0 2.768267E+0 3.434343E-9 3.562722E+0 4.043548E+0 2.768267E+0 3.636364E-9 3.562721E+0 4.043548E+0 2.768266E+0 3.838384E-9 3.562720E+0 4.043548E+0 2.768266E+0 4.040404E-9 3.562717E+0 4.043548E+0 2.768281E+0 4.242424E-9 3.562715E+0 4.043548E+0 2.768419E+0 4.444444E-9 3.562714E+0 4.043547E+0 2.766288E+0 4.646465E-9 3.562744E+0 4.043546E+0 2.758959E+0 4.848485E-9 3.562879E+0 4.043544E+0 3.086427E+0 5.050505E-9 3.563089E+0 4.043542E+0 4.247103E+0 5.252525E-9 3.563127E+0 4.043540E+0 4.717973E+0 5.454545E-9 3.560062E+0 4.043537E+0 4.797913E+0 5.656566E-9 3.550433E+0 4.043532E+0 4.800035E+0 5.858586E-9 3.543791E+0 4.043524E+0 4.800007E+0 6.060606E-9 3.608317E+0 4.043526E+0 4.799987E+0 6.262626E-9 3.839751E+0 4.043542E+0 4.799994E+0 6.464646E-9 4.145364E+0 4.043559E+0 4.799998E+0 6.666667E-9 4.398909E+0 4.043599E+0 4.800001E+0 6.868687E-9 4.560247E+0 4.043670E+0 4.800001E+0 7.070707E-9 4.613239E+0 4.043747E+0 4.800001E+0 7.272727E-9 4.631391E+0 4.043825E+0 4.800001E+0 7.474747E-9 4.645217E+0 4.043927E+0 4.800001E+0 7.676768E-9 4.649443E+0 4.044034E+0 4.800001E+0 7.878788E-9 4.649785E+0 4.044003E+0 4.800001E+0 8.080808E-9 4.649922E+0 4.043760E+0 4.800001E+0 8.282828E-9 4.650041E+0 4.043516E+0 4.800001E+0 8.484848E-9 4.650021E+0 4.042303E+0 4.800001E+0 8.686869E-9 4.649990E+0 4.039631E+0 4.800001E+0 8.888889E-9 4.649985E+0 4.036468E+0 4.800001E+0 9.090909E-9 4.650002E+0 4.033600E+0 4.800001E+0 9.292929E-9 4.650015E+0 4.031716E+0 4.800001E+0 9.494949E-9 4.650003E+0 4.029861E+0 4.800001E+0 9.696970E-9 4.649990E+0 4.034577E+0 4.800001E+0 9.898990E-9 4.649993E+0 4.053900E+0 4.800001E+0 1.010101E-8 4.650006E+0 4.081092E+0 4.800001E+0 1.030303E-8 4.650015E+0 4.108588E+0 4.800001E+0 1.050505E-8 4.650002E+0 4.156093E+0 4.800001E+0 1.070707E-8 4.649990E+0 4.203598E+0 4.800001E+0 1.090909E-8 4.649994E+0 4.251409E+0 4.800001E+0 1.111111E-8 4.650006E+0 4.299482E+0 4.800001E+0 1.131313E-8 4.650014E+0 4.346735E+0 4.800001E+0 1.151515E-8 4.650002E+0 4.382200E+0 4.800001E+0 1.171717E-8 4.649990E+0 4.417665E+0 4.800001E+0 1.191919E-8 4.649995E+0 4.442389E+0 4.800001E+0 1.212121E-8 4.650007E+0 4.459650E+0 4.800001E+0 1.232323E-8 4.650013E+0 4.475542E+0 4.800001E+0 1.252525E-8 4.650001E+0 4.480903E+0 4.800000E+0 1.272727E-8 4.649990E+0 4.486264E+0 4.800001E+0 1.292929E-8 4.649996E+0 4.489943E+0 4.800001E+0 1.313131E-8 4.650007E+0 4.492675E+0 4.800001E+0 1.333333E-8 4.650012E+0 4.495177E+0 4.800001E+0 1.353535E-8 4.650001E+0 4.496512E+0 4.800000E+0 1.373737E-8 4.649990E+0 4.497847E+0 4.800001E+0 1.393939E-8 4.649996E+0 4.498543E+0 4.800001E+0 1.414141E-8 4.650008E+0 4.498953E+0 4.800001E+0 1.434343E-8 4.650011E+0 4.499317E+0 4.800001E+0 1.454545E-8 4.650000E+0 4.499515E+0 4.800000E+0 1.474747E-8 4.649990E+0 4.499713E+0 4.800001E+0 1.494949E-8 4.649997E+0 4.499800E+0 4.800001E+0 1.515152E-8 4.650008E+0 4.499848E+0 4.800001E+0 1.535354E-8 4.650011E+0 4.499890E+0 4.800001E+0 1.555556E-8 4.649999E+0 4.499919E+0 4.800000E+0 1.575758E-8 4.649990E+0 4.499947E+0 4.800001E+0 1.595960E-8 4.649997E+0 4.499958E+0 4.800001E+0 1.616162E-8 4.650009E+0 4.499965E+0 4.800001E+0 1.636364E-8 4.650010E+0 4.499971E+0 4.800001E+0 1.656566E-8 4.649999E+0 4.499974E+0 4.800000E+0 1.676768E-8 4.649989E+0 4.499977E+0 4.800001E+0 1.696970E-8 4.649998E+0 4.499979E+0 4.800001E+0 1.717172E-8 4.650010E+0 4.499981E+0 4.800001E+0 1.737374E-8 4.650010E+0 4.499982E+0 4.800001E+0 1.757576E-8 4.649998E+0 4.499981E+0 4.800000E+0 1.777778E-8 4.649989E+0 4.499980E+0 4.800001E+0 1.797980E-8 4.649999E+0 4.499982E+0 4.800001E+0 1.818182E-8 4.650010E+0 4.499984E+0 4.800001E+0 1.838384E-8 4.650009E+0 4.499984E+0 4.800001E+0 1.858586E-8 4.649997E+0 4.499983E+0 4.800000E+0 1.878788E-8 4.649988E+0 4.499981E+0 4.800001E+0 1.898990E-8 4.649999E+0 4.499982E+0 4.800001E+0 1.919192E-8 4.650011E+0 4.499983E+0 4.800001E+0 1.939394E-8 4.650009E+0 4.499983E+0 4.800001E+0 1.959596E-8 4.649997E+0 4.499981E+0 4.800000E+0 1.979798E-8 4.649989E+0 4.499980E+0 4.800001E+0 2.000000E-8 4.650013E+0 4.499983E+0 4.800002E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 3.874368E-5 0.0 2.020202E-10 0.0 3.885005E-5 0.0 4.040404E-10 0.0 3.882846E-5 0.0 6.060606E-10 0.0 3.879763E-5 0.0 8.080808E-10 0.0 3.874276E-5 0.0 1.010101E-9 0.0 3.868975E-5 0.0 1.212121E-9 0.0 3.869286E-5 0.0 1.414141E-9 0.0 3.871256E-5 0.0 1.616162E-9 0.0 3.871155E-5 0.0 1.818182E-9 0.0 3.866800E-5 0.0 2.020202E-9 0.0 3.863125E-5 0.0 2.222222E-9 0.0 3.869678E-5 0.0 2.424242E-9 0.0 3.878916E-5 0.0 2.626263E-9 0.0 3.881870E-5 0.0 2.828283E-9 0.0 3.874462E-5 0.0 3.030303E-9 0.0 3.867592E-5 0.0 3.232323E-9 0.0 3.866121E-5 0.0 3.434343E-9 0.0 3.865887E-5 0.0 3.636364E-9 0.0 3.865465E-5 0.0 3.838384E-9 2.275252E-7 3.864789E-5 -8.615705E-8 4.040404E-9 6.823951E-7 3.866406E-5 -1.297251E-6 4.242424E-9 4.313867E-7 3.885279E-5 -1.027413E-5 4.444444E-9 1.480457E-7 3.907536E-5 4.158419E-4 4.646465E-9 -6.351079E-6 3.950803E-5 -3.197756E-3 4.848485E-9 -2.425972E-5 4.017063E-5 -2.948010E-3 5.050505E-9 -3.277013E-5 4.087548E-5 6.416789E-1 5.252525E-9 8.080727E-5 4.183478E-5 1.996201E+0 5.454545E-9 8.951664E-4 4.283549E-5 2.625143E+0 5.656566E-9 1.586260E-3 4.216068E-5 2.717607E+0 5.858586E-9 -2.980871E-3 3.998505E-5 2.725805E+0 6.060606E-9 -1.890476E-2 3.864083E-5 2.726620E+0 6.262626E-9 -1.972175E-2 3.150919E-5 2.726193E+0 6.464646E-9 1.150699E-1 2.313655E-5 2.726108E+0 6.666667E-9 3.604594E-1 1.759550E-5 2.726090E+0 6.868687E-9 7.500695E-1 1.322227E-5 2.726120E+0 7.070707E-9 1.060832E+0 8.357178E-6 2.726144E+0 7.272727E-9 1.193610E+0 3.492083E-6 2.726134E+0 7.474747E-9 1.286469E+0 2.577067E-6 2.726120E+0 7.676768E-9 1.345822E+0 2.278538E-6 2.726123E+0 7.878788E-9 1.341000E+0 5.349878E-5 2.726134E+0 8.080808E-9 1.337716E+0 1.852997E-4 2.726141E+0 8.282828E-9 1.334637E+0 3.171005E-4 2.726132E+0 8.484848E-9 1.333603E+0 6.106088E-4 2.726121E+0 8.686869E-9 1.333901E+0 1.001714E-3 2.726124E+0 8.888889E-9 1.334158E+0 1.413543E-3 2.726134E+0 9.090909E-9 1.334218E+0 1.462560E-3 2.726140E+0 9.292929E-9 1.334271E+0 2.981764E-4 2.726131E+0 9.494949E-9 1.334238E+0 -9.024883E-4 2.726121E+0 9.696970E-9 1.334160E+0 -3.396677E-3 2.726125E+0 9.898990E-9 1.334106E+0 -7.484993E-3 2.726134E+0 1.010101E-8 1.334156E+0 -1.245970E-2 2.726139E+0 1.030303E-8 1.334206E+0 -1.733139E-2 2.726130E+0 1.050505E-8 1.334199E+0 -1.543789E-2 2.726122E+0 1.070707E-8 1.334168E+0 -1.354438E-2 2.726126E+0 1.090909E-8 1.334148E+0 1.218725E-3 2.726134E+0 1.111111E-8 1.334167E+0 2.694483E-2 2.726137E+0 1.131313E-8 1.334185E+0 5.437802E-2 2.726130E+0 1.151515E-8 1.334178E+0 1.063669E-1 2.726123E+0 1.171717E-8 1.334161E+0 1.583558E-1 2.726127E+0 1.191919E-8 1.334153E+0 2.147550E-1 2.726134E+0 1.212121E-8 1.334168E+0 2.742188E-1 2.726136E+0 1.232323E-8 1.334183E+0 3.308813E-1 2.726130E+0 1.252525E-8 1.334176E+0 3.659863E-1 2.726124E+0 1.272727E-8 1.334161E+0 4.010912E-1 2.726128E+0 1.292929E-8 1.334156E+0 4.224805E-1 2.726134E+0 1.313131E-8 1.334169E+0 4.361547E-1 2.726135E+0 1.333333E-8 1.334181E+0 4.484293E-1 2.726129E+0 1.353535E-8 1.334174E+0 4.536217E-1 2.726124E+0 1.373737E-8 1.334163E+0 4.588141E-1 2.726128E+0 1.393939E-8 1.334160E+0 4.614512E-1 2.726134E+0 1.414141E-8 1.334170E+0 4.629403E-1 2.726134E+0 1.434343E-8 1.334177E+0 4.642384E-1 2.726129E+0 1.454545E-8 1.334172E+0 4.648392E-1 2.726125E+0 1.474747E-8 1.334163E+0 4.654400E-1 2.726129E+0 1.494949E-8 1.334162E+0 4.657117E-1 2.726134E+0 1.515152E-8 1.334170E+0 4.658677E-1 2.726134E+0 1.535354E-8 1.334176E+0 4.659987E-1 2.726129E+0 1.555556E-8 1.334171E+0 4.660601E-1 2.726125E+0 1.575758E-8 1.334164E+0 4.661215E-1 2.726129E+0 1.595960E-8 1.334163E+0 4.661563E-1 2.726134E+0 1.616162E-8 1.334170E+0 4.661841E-1 2.726133E+0 1.636364E-8 1.334175E+0 4.662021E-1 2.726129E+0 1.656566E-8 1.334170E+0 4.661988E-1 2.726126E+0 1.676768E-8 1.334164E+0 4.661956E-1 2.726129E+0 1.696970E-8 1.334164E+0 4.662079E-1 2.726134E+0 1.717172E-8 1.334170E+0 4.662233E-1 2.726133E+0 1.737374E-8 1.334174E+0 4.662286E-1 2.726129E+0 1.757576E-8 1.334170E+0 4.662163E-1 2.726126E+0 1.777778E-8 1.334164E+0 4.662041E-1 2.726130E+0 1.797980E-8 1.334165E+0 4.662150E-1 2.726134E+0 1.818182E-8 1.334170E+0 4.662287E-1 2.726133E+0 1.838384E-8 1.334174E+0 4.662309E-1 2.726128E+0 1.858586E-8 1.334169E+0 4.662168E-1 2.726126E+0 1.878788E-8 1.334164E+0 4.662028E-1 2.726130E+0 1.898990E-8 1.334166E+0 4.662137E-1 2.726134E+0 1.919192E-8 1.334170E+0 4.662262E-1 2.726132E+0 1.939394E-8 1.334173E+0 4.662277E-1 2.726128E+0 1.959596E-8 1.334169E+0 4.662167E-1 2.726126E+0 1.979798E-8 1.334165E+0 4.662058E-1 2.726131E+0 2.000000E-8 1.334168E+0 4.662347E-1 2.726135E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 3.874368E-5 0.0 2.020202E-10 0.0 3.885005E-5 0.0 4.040404E-10 0.0 3.882846E-5 0.0 6.060606E-10 0.0 3.879763E-5 0.0 8.080808E-10 0.0 3.874276E-5 0.0 1.010101E-9 0.0 3.868975E-5 0.0 1.212121E-9 0.0 3.869286E-5 0.0 1.414141E-9 0.0 3.871256E-5 0.0 1.616162E-9 0.0 3.871155E-5 0.0 1.818182E-9 0.0 3.866800E-5 0.0 2.020202E-9 0.0 3.863125E-5 0.0 2.222222E-9 0.0 3.869678E-5 0.0 2.424242E-9 0.0 3.878916E-5 0.0 2.626263E-9 0.0 3.881870E-5 0.0 2.828283E-9 0.0 3.874462E-5 0.0 3.030303E-9 0.0 3.867592E-5 0.0 3.232323E-9 0.0 3.866121E-5 0.0 3.434343E-9 0.0 3.865887E-5 0.0 3.636364E-9 0.0 3.865465E-5 0.0 3.838384E-9 2.275252E-7 3.864789E-5 -8.615705E-8 4.040404E-9 6.823951E-7 3.866406E-5 -1.297251E-6 4.242424E-9 4.313867E-7 3.885279E-5 -1.027413E-5 4.444444E-9 1.480457E-7 3.907536E-5 4.158419E-4 4.646465E-9 -6.351079E-6 3.950803E-5 -3.197756E-3 4.848485E-9 -2.425972E-5 4.017063E-5 -2.948010E-3 5.050505E-9 -3.277013E-5 4.087548E-5 6.416789E-1 5.252525E-9 8.080727E-5 4.183478E-5 1.996201E+0 5.454545E-9 8.951664E-4 4.283549E-5 2.625143E+0 5.656566E-9 1.586260E-3 4.216068E-5 2.717607E+0 5.858586E-9 -2.980871E-3 3.998505E-5 2.725805E+0 6.060606E-9 -1.890476E-2 3.864083E-5 2.726620E+0 6.262626E-9 -1.972175E-2 3.150919E-5 2.726193E+0 6.464646E-9 1.150699E-1 2.313655E-5 2.726108E+0 6.666667E-9 3.604594E-1 1.759550E-5 2.726090E+0 6.868687E-9 7.500695E-1 1.322227E-5 2.726120E+0 7.070707E-9 1.060832E+0 8.357178E-6 2.726144E+0 7.272727E-9 1.193610E+0 3.492083E-6 2.726134E+0 7.474747E-9 1.286469E+0 2.577067E-6 2.726120E+0 7.676768E-9 1.345822E+0 2.278538E-6 2.726123E+0 7.878788E-9 1.341000E+0 5.349878E-5 2.726134E+0 8.080808E-9 1.337716E+0 1.852997E-4 2.726141E+0 8.282828E-9 1.334637E+0 3.171005E-4 2.726132E+0 8.484848E-9 1.333603E+0 6.106088E-4 2.726121E+0 8.686869E-9 1.333901E+0 1.001714E-3 2.726124E+0 8.888889E-9 1.334158E+0 1.413543E-3 2.726134E+0 9.090909E-9 1.334218E+0 1.462560E-3 2.726140E+0 9.292929E-9 1.334271E+0 2.981764E-4 2.726131E+0 9.494949E-9 1.334238E+0 -9.024883E-4 2.726121E+0 9.696970E-9 1.334160E+0 -3.396677E-3 2.726125E+0 9.898990E-9 1.334106E+0 -7.484993E-3 2.726134E+0 1.010101E-8 1.334156E+0 -1.245970E-2 2.726139E+0 1.030303E-8 1.334206E+0 -1.733139E-2 2.726130E+0 1.050505E-8 1.334199E+0 -1.543789E-2 2.726122E+0 1.070707E-8 1.334168E+0 -1.354438E-2 2.726126E+0 1.090909E-8 1.334148E+0 1.218725E-3 2.726134E+0 1.111111E-8 1.334167E+0 2.694483E-2 2.726137E+0 1.131313E-8 1.334185E+0 5.437802E-2 2.726130E+0 1.151515E-8 1.334178E+0 1.063669E-1 2.726123E+0 1.171717E-8 1.334161E+0 1.583558E-1 2.726127E+0 1.191919E-8 1.334153E+0 2.147550E-1 2.726134E+0 1.212121E-8 1.334168E+0 2.742188E-1 2.726136E+0 1.232323E-8 1.334183E+0 3.308813E-1 2.726130E+0 1.252525E-8 1.334176E+0 3.659863E-1 2.726124E+0 1.272727E-8 1.334161E+0 4.010912E-1 2.726128E+0 1.292929E-8 1.334156E+0 4.224805E-1 2.726134E+0 1.313131E-8 1.334169E+0 4.361547E-1 2.726135E+0 1.333333E-8 1.334181E+0 4.484293E-1 2.726129E+0 1.353535E-8 1.334174E+0 4.536217E-1 2.726124E+0 1.373737E-8 1.334163E+0 4.588141E-1 2.726128E+0 1.393939E-8 1.334160E+0 4.614512E-1 2.726134E+0 1.414141E-8 1.334170E+0 4.629403E-1 2.726134E+0 1.434343E-8 1.334177E+0 4.642384E-1 2.726129E+0 1.454545E-8 1.334172E+0 4.648392E-1 2.726125E+0 1.474747E-8 1.334163E+0 4.654400E-1 2.726129E+0 1.494949E-8 1.334162E+0 4.657117E-1 2.726134E+0 1.515152E-8 1.334170E+0 4.658677E-1 2.726134E+0 1.535354E-8 1.334176E+0 4.659987E-1 2.726129E+0 1.555556E-8 1.334171E+0 4.660601E-1 2.726125E+0 1.575758E-8 1.334164E+0 4.661215E-1 2.726129E+0 1.595960E-8 1.334163E+0 4.661563E-1 2.726134E+0 1.616162E-8 1.334170E+0 4.661841E-1 2.726133E+0 1.636364E-8 1.334175E+0 4.662021E-1 2.726129E+0 1.656566E-8 1.334170E+0 4.661988E-1 2.726126E+0 1.676768E-8 1.334164E+0 4.661956E-1 2.726129E+0 1.696970E-8 1.334164E+0 4.662079E-1 2.726134E+0 1.717172E-8 1.334170E+0 4.662233E-1 2.726133E+0 1.737374E-8 1.334174E+0 4.662286E-1 2.726129E+0 1.757576E-8 1.334170E+0 4.662163E-1 2.726126E+0 1.777778E-8 1.334164E+0 4.662041E-1 2.726130E+0 1.797980E-8 1.334165E+0 4.662150E-1 2.726134E+0 1.818182E-8 1.334170E+0 4.662287E-1 2.726133E+0 1.838384E-8 1.334174E+0 4.662309E-1 2.726128E+0 1.858586E-8 1.334169E+0 4.662168E-1 2.726126E+0 1.878788E-8 1.334164E+0 4.662028E-1 2.726130E+0 1.898990E-8 1.334166E+0 4.662137E-1 2.726134E+0 1.919192E-8 1.334170E+0 4.662262E-1 2.726132E+0 1.939394E-8 1.334173E+0 4.662277E-1 2.726128E+0 1.959596E-8 1.334169E+0 4.662167E-1 2.726126E+0 1.979798E-8 1.334165E+0 4.662058E-1 2.726131E+0 2.000000E-8 1.334168E+0 4.662347E-1 2.726135E+0 | |[End data_o | |====================================================================== [End]