| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s32m5_200.ibs | [File Rev] 1.0 | [Date] 10/31/03 | [Source] SPICE to IBIS Translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7s32m5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.5 Vinl=0.5 C_comp 2p 2p 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.15 2.0 2.3 | [GND Clamp] -2.150000E+0 -9.166486E-2 -9.586853E-2 -8.758299E-2 -2.050000E+0 -8.433335E-2 -8.856066E-2 -8.022220E-2 -1.950000E+0 -7.701655E-2 -8.126866E-2 -7.287430E-2 -1.850000E+0 -6.971730E-2 -7.399538E-2 -6.554192E-2 -1.750000E+0 -6.243929E-2 -6.674450E-2 -5.822863E-2 -1.650000E+0 -5.518755E-2 -5.952089E-2 -5.093933E-2 -1.550000E+0 -4.796907E-2 -5.233120E-2 -4.368110E-2 -1.450000E+0 -4.079402E-2 -4.518474E-2 -3.646462E-2 -1.350000E+0 -3.367794E-2 -3.809521E-2 -2.930706E-2 -1.250000E+0 -2.664679E-2 -3.108381E-2 -2.223943E-2 -1.150000E+0 -1.974581E-2 -2.418652E-2 -1.532180E-2 -1.050000E+0 -1.306953E-2 -1.746709E-2 -8.704251E-3 -9.500000E-1 -6.855853E-3 -1.106164E-2 -2.911128E-3 -8.500000E-1 -1.905830E-3 -5.315810E-3 -1.396396E-4 -7.500000E-1 -1.086298E-4 -1.259762E-3 -1.233196E-6 -6.500000E-1 -2.646577E-6 -8.927060E-5 -9.975112E-9 -5.500000E-1 -6.121689E-8 -4.017386E-6 -8.396689E-11 -4.500000E-1 -1.417108E-9 -1.747392E-7 -3.850920E-12 -3.500000E-1 -3.551409E-11 -7.591286E-9 -3.005318E-12 -2.500000E-1 -3.404499E-12 -3.320389E-10 -2.800010E-12 -1.500000E-1 -2.467415E-12 -1.661039E-11 -2.599976E-12 -5.000000E-2 -2.250401E-12 -2.721434E-12 -2.400004E-12 5.000000E-2 -2.050006E-12 -1.926986E-12 -2.199997E-12 1.500000E-1 -1.850034E-12 -1.701181E-12 -1.999997E-12 2.500000E-1 -1.650013E-12 -1.500050E-12 -1.800032E-12 3.500000E-1 -1.449896E-12 -1.299960E-12 -1.599942E-12 4.500000E-1 -1.249945E-12 -1.100009E-12 -1.399991E-12 5.500000E-1 -1.049993E-12 -8.999468E-13 -1.199985E-12 6.500000E-1 -8.499868E-13 -7.000511E-13 -9.999779E-13 7.500000E-1 -6.499246E-13 -5.000444E-13 -8.001377E-13 8.500000E-1 -4.498624E-13 -3.000933E-13 -6.000755E-13 9.500000E-1 -2.501333E-13 -1.001421E-13 -4.002354E-13 1.050000E+0 -5.007106E-14 9.992007E-14 -2.000622E-13 1.150000E+0 1.499911E-13 2.999823E-13 -1.110223E-16 1.250000E+0 3.499423E-13 4.999334E-13 1.997291E-13 1.350000E+0 5.500045E-13 6.998846E-13 4.001244E-13 1.450000E+0 7.500667E-13 9.001688E-13 5.999645E-13 1.550000E+0 9.499068E-13 1.100009E-12 8.002488E-13 1.650000E+0 1.149969E-12 1.299849E-12 1.000089E-12 1.750000E+0 1.350253E-12 1.500133E-12 1.199929E-12 1.850000E+0 1.549871E-12 1.701306E-12 1.400213E-12 1.950000E+0 1.749934E-12 1.927125E-12 1.600053E-12 2.050000E+0 1.949996E-12 2.721157E-12 1.800116E-12 2.150000E+0 2.149836E-12 1.661027E-11 1.999734E-12 | [POWER Clamp] -5.000000E-2 2.250200E-12 2.721379E-12 2.400080E-12 -1.500000E-1 2.467360E-12 1.661027E-11 2.599920E-12 -2.500000E-1 3.404166E-12 3.320386E-10 2.800427E-12 -3.500000E-1 3.551381E-11 7.591286E-9 3.005152E-12 -4.500000E-1 1.417107E-9 1.747392E-7 3.851586E-12 -5.500000E-1 6.121689E-8 4.017386E-6 8.396617E-11 -6.500000E-1 2.646577E-6 8.926691E-5 9.975112E-9 -7.500000E-1 1.085427E-4 1.258994E-3 1.233196E-6 -8.500000E-1 1.904674E-3 5.315719E-3 1.396396E-4 -9.500000E-1 6.855852E-3 1.106164E-2 2.910148E-3 -1.050000E+0 1.306560E-2 1.746513E-2 8.694696E-3 -1.150000E+0 1.974452E-2 2.418573E-2 1.531948E-2 -1.250000E+0 2.664626E-2 3.108381E-2 2.223864E-2 -1.350000E+0 3.367794E-2 3.809521E-2 2.930706E-2 -1.450000E+0 4.079402E-2 4.518474E-2 3.646462E-2 -1.550000E+0 4.796907E-2 5.233120E-2 4.368110E-2 -1.650000E+0 5.518755E-2 5.952089E-2 5.093933E-2 -1.750000E+0 6.243929E-2 6.674450E-2 5.822863E-2 -1.850000E+0 6.971730E-2 7.399538E-2 6.554192E-2 -1.950000E+0 7.701655E-2 8.126866E-2 7.287430E-2 -2.050000E+0 8.433335E-2 8.856066E-2 8.022220E-2 -2.150000E+0 9.166486E-2 9.586853E-2 8.758299E-2 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.075 Rref=0 Cref=50p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.15 2.0 2.3 | [Pullup] -2.150000E+0 1.125575E+0 1.172360E+0 1.059793E+0 -2.050000E+0 1.038584E+0 1.102083E+0 9.450347E-1 -1.950000E+0 9.517534E-1 1.031896E+0 8.306470E-1 -1.850000E+0 8.651120E-1 9.618142E-1 7.167407E-1 -1.750000E+0 7.786988E-1 8.918517E-1 6.034848E-1 -1.650000E+0 6.925656E-1 8.220285E-1 4.911547E-1 -1.550000E+0 6.067840E-1 7.523699E-1 3.802426E-1 -1.450000E+0 5.214563E-1 6.829085E-1 2.717564E-1 -1.350000E+0 4.367362E-1 6.136883E-1 1.684361E-1 -1.250000E+0 3.528690E-1 5.447706E-1 8.031679E-2 -1.150000E+0 2.702796E-1 4.762448E-1 4.295874E-2 -1.050000E+0 1.897952E-1 4.082517E-1 3.322492E-2 -9.500000E-1 1.134379E-1 3.410444E-1 2.509664E-2 -8.500000E-1 4.716136E-2 2.751351E-1 1.997929E-2 -7.500000E-1 1.082679E-2 2.118450E-1 1.748716E-2 -6.500000E-1 5.873040E-3 1.528996E-1 1.512807E-2 -5.500000E-1 4.817026E-3 9.760397E-2 1.276936E-2 -4.500000E-1 3.880270E-3 4.778570E-2 1.041366E-2 -3.500000E-1 2.967149E-3 1.202916E-2 8.065604E-3 -2.500000E-1 2.079264E-3 1.405526E-3 5.730740E-3 -1.500000E-1 1.220886E-3 4.160335E-4 3.415863E-3 -5.000000E-2 3.970866E-4 1.251906E-4 1.129386E-3 5.000000E-2 -3.826233E-4 -1.185496E-4 -1.095701E-3 1.500000E-1 -1.093913E-3 -3.388491E-4 -3.121611E-3 2.500000E-1 -1.734804E-3 -5.364746E-4 -4.936398E-3 3.500000E-1 -2.307099E-3 -7.117432E-4 -6.550918E-3 4.500000E-1 -2.812550E-3 -8.649669E-4 -7.975392E-3 5.500000E-1 -3.252855E-3 -9.964522E-4 -9.219445E-3 6.500000E-1 -3.629661E-3 -1.106501E-3 -1.029214E-2 7.500000E-1 -3.944567E-3 -1.195408E-3 -1.120199E-2 8.500000E-1 -4.199123E-3 -1.263466E-3 -1.195705E-2 9.500000E-1 -4.394836E-3 -1.310961E-3 -1.256487E-2 1.050000E+0 -4.533163E-3 -1.338174E-3 -1.303257E-2 1.150000E+0 -4.615523E-3 -1.345917E-3 -1.336687E-2 1.250000E+0 -4.648647E-3 -1.347849E-3 -1.357408E-2 1.350000E+0 -4.674637E-3 -1.349785E-3 -1.370353E-2 1.450000E+0 -4.700794E-3 -1.351723E-3 -1.383279E-2 1.550000E+0 -4.727119E-3 -1.353666E-3 -1.396323E-2 1.650000E+0 -4.753615E-3 -1.355612E-3 -1.409487E-2 1.750000E+0 -4.780281E-3 -1.357561E-3 -1.422771E-2 1.850000E+0 -4.807121E-3 -1.359513E-3 -1.436178E-2 1.950000E+0 -4.834135E-3 -1.361469E-3 -1.449709E-2 2.050000E+0 -4.861326E-3 -1.362448E-3 -1.463364E-2 2.150000E+0 -4.888693E-3 -1.366897E-3 -1.477146E-2 2.200000E+0 -4.902444E-3 -1.432443E-3 -1.491055E-2 2.300000E+0 -4.930081E-3 -2.945011E-3 -1.498058E-2 2.400000E+0 -4.957900E-3 -1.985198E-2 -1.512161E-2 2.500000E+0 -4.985913E-3 -6.377390E-2 -1.526395E-2 2.600000E+0 -5.014316E-3 -1.201571E-1 -1.540761E-2 2.700000E+0 -5.046725E-3 -1.818173E-1 -1.555262E-2 2.800000E+0 -5.175772E-3 -2.481556E-1 -1.569910E-2 2.900000E+0 -7.675740E-3 -3.184494E-1 -1.585047E-2 3.000000E+0 -4.407611E-2 -3.907176E-1 -1.610024E-2 3.100000E+0 -1.325738E-1 -4.640819E-1 -1.655014E-2 3.200000E+0 -2.400524E-1 -5.381595E-1 -1.804782E-2 3.300000E+0 -3.545969E-1 -6.127453E-1 -2.343931E-2 3.400000E+0 -4.726355E-1 -6.877161E-1 -3.060351E-2 3.500000E+0 -5.927224E-1 -7.629883E-1 -4.448352E-2 3.600000E+0 -7.141560E-1 -8.385037E-1 -1.211842E-1 3.700000E+0 -8.365305E-1 -9.142199E-1 -2.416477E-1 3.800000E+0 -9.596008E-1 -9.901047E-1 -3.735219E-1 3.900000E+0 -1.083206E+0 -1.066133E+0 -5.100085E-1 4.000000E+0 -1.207234E+0 -1.142285E+0 -6.488836E-1 4.100000E+0 -1.331606E+0 -1.218546E+0 -7.892288E-1 4.200000E+0 -1.456262E+0 -1.294901E+0 -9.305668E-1 4.300000E+0 -1.581156E+0 -1.371340E+0 -1.072620E+0 | [Pulldown] -2.150000E+0 -1.575808E+0 -1.255342E+0 -1.268891E+0 -2.050000E+0 -1.450960E+0 -1.179037E+0 -1.126318E+0 -1.950000E+0 -1.326352E+0 -1.102833E+0 -9.842381E-1 -1.850000E+0 -1.202032E+0 -1.026744E+0 -8.428028E-1 -1.750000E+0 -1.078059E+0 -9.507899E-1 -7.022497E-1 -1.650000E+0 -9.545159E-1 -8.749912E-1 -5.629731E-1 -1.550000E+0 -8.315155E-1 -7.993766E-1 -4.256996E-1 -1.450000E+0 -7.092234E-1 -7.239832E-1 -2.920589E-1 -1.350000E+0 -5.878914E-1 -6.488607E-1 -1.664460E-1 -1.250000E+0 -4.679395E-1 -5.740781E-1 -6.822670E-2 -1.150000E+0 -3.500972E-1 -4.997380E-1 -4.043004E-2 -1.050000E+0 -2.358830E-1 -4.259967E-1 -3.231277E-2 -9.500000E-1 -1.291021E-1 -3.531304E-1 -2.521271E-2 -8.500000E-1 -4.263682E-2 -2.817046E-1 -2.056188E-2 -7.500000E-1 -9.360424E-3 -2.131248E-1 -1.845539E-2 -6.500000E-1 -6.492312E-3 -1.492977E-1 -1.639061E-2 -5.500000E-1 -5.464969E-3 -8.999525E-2 -1.422388E-2 -4.500000E-1 -4.469654E-3 -3.852228E-2 -1.194521E-2 -3.500000E-1 -3.469202E-3 -7.323593E-3 -9.544492E-3 -2.500000E-1 -2.467348E-3 -1.184241E-3 -7.010210E-3 -1.500000E-1 -1.470007E-3 -5.208395E-4 -4.329249E-3 -5.000000E-2 -4.849010E-4 -1.651000E-4 -1.486821E-3 0.0 -6.449764E-12 -4.858227E-7 -6.020099E-12 1.000000E-1 8.969837E-4 3.028142E-4 2.720332E-3 2.000000E-1 1.669457E-3 5.684096E-4 4.915014E-3 3.000000E-1 2.328408E-3 7.981938E-4 6.675329E-3 4.000000E-1 2.883604E-3 9.939396E-4 8.073458E-3 5.000000E-1 3.343754E-3 1.157308E-3 9.167011E-3 6.000000E-1 3.716641E-3 1.289855E-3 1.000238E-2 7.000000E-1 4.009242E-3 1.393042E-3 1.061726E-2 8.000000E-1 4.227823E-3 1.468243E-3 1.099719E-2 9.000000E-1 4.378029E-3 1.516746E-3 1.104413E-2 1.000000E+0 4.464954E-3 1.539766E-3 1.109112E-2 1.100000E+0 4.485316E-3 1.544023E-3 1.113815E-2 1.200000E+0 4.503861E-3 1.547614E-3 1.118523E-2 1.300000E+0 4.522442E-3 1.551210E-3 1.123235E-2 1.400000E+0 4.541058E-3 1.554809E-3 1.127952E-2 1.500000E+0 4.559709E-3 1.558412E-3 1.132673E-2 1.600000E+0 4.578396E-3 1.562018E-3 1.137399E-2 1.700000E+0 4.597118E-3 1.565629E-3 1.142130E-2 1.800000E+0 4.615875E-3 1.569243E-3 1.146864E-2 1.900000E+0 4.634668E-3 1.572861E-3 1.151604E-2 2.000000E+0 4.653496E-3 1.576483E-3 1.156348E-2 2.100000E+0 4.672359E-3 1.586041E-3 1.161096E-2 2.200000E+0 4.691257E-3 1.740599E-3 1.165849E-2 2.300000E+0 4.710190E-3 4.989885E-3 1.170607E-2 2.400000E+0 4.729159E-3 2.834297E-2 1.175369E-2 2.500000E+0 4.748164E-3 7.305925E-2 1.180136E-2 2.600000E+0 4.767264E-3 1.262345E-1 1.184907E-2 2.700000E+0 4.789236E-3 1.833328E-1 1.189683E-2 2.800000E+0 4.946644E-3 2.445387E-1 1.194464E-2 2.900000E+0 1.019475E-2 3.094074E-1 1.199257E-2 3.000000E+0 4.955384E-2 3.760728E-1 1.205008E-2 3.100000E+0 1.170429E-1 4.437298E-1 1.226317E-2 3.200000E+0 1.938663E-1 5.120215E-1 1.354385E-2 3.300000E+0 2.745867E-1 5.807656E-1 1.876255E-2 3.400000E+0 3.573225E-1 6.498513E-1 2.594470E-2 3.500000E+0 4.412921E-1 7.192055E-1 4.848921E-2 3.600000E+0 5.260898E-1 7.887767E-1 1.273881E-1 3.700000E+0 6.114800E-1 8.585273E-1 2.283813E-1 3.800000E+0 6.973141E-1 9.284287E-1 3.359729E-1 3.900000E+0 7.834928E-1 9.984588E-1 4.464291E-1 4.000000E+0 8.699468E-1 1.068600E+0 5.584966E-1 4.100000E+0 9.566253E-1 1.138838E+0 6.715906E-1 4.200000E+0 1.043490E+0 1.209162E+0 7.853940E-1 4.300000E+0 1.130513E+0 1.279561E+0 8.997168E-1 | [Ramp] dV/dt_r 1.520E-1/9.511E-10 2.456E-4/1.397E-9 4.404E-1/4.437E-10 dV/dt_f 1.500E-1/1.120E-9 4.513E-4/1.777E-9 4.008E-1/4.625E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.15 V_fixture_min=2.0 V_fixture_max=2.3 0.0 2.150000E+0 1.999991E+0 2.300000E+0 2.020202E-10 2.150000E+0 1.999991E+0 2.300000E+0 4.040404E-10 2.150000E+0 1.999991E+0 2.300000E+0 6.060606E-10 2.150000E+0 1.999991E+0 2.300000E+0 8.080808E-10 2.150000E+0 1.999991E+0 2.300000E+0 1.010101E-9 2.150000E+0 1.999991E+0 2.300000E+0 1.212121E-9 2.150000E+0 1.999991E+0 2.300000E+0 1.414141E-9 2.150000E+0 1.999991E+0 2.300000E+0 1.616162E-9 2.150000E+0 1.999991E+0 2.300000E+0 1.818182E-9 2.150000E+0 1.999991E+0 2.300000E+0 2.020202E-9 2.150000E+0 1.999991E+0 2.300000E+0 2.222222E-9 2.150000E+0 1.999991E+0 2.300000E+0 2.424242E-9 2.150000E+0 1.999991E+0 2.300000E+0 2.626263E-9 2.150000E+0 1.999991E+0 2.300000E+0 2.828283E-9 2.150000E+0 1.999991E+0 2.300000E+0 3.030303E-9 2.150000E+0 1.999991E+0 2.300000E+0 3.232323E-9 2.150000E+0 1.999991E+0 2.300000E+0 3.434343E-9 2.150000E+0 1.999991E+0 2.300000E+0 3.636364E-9 2.150000E+0 1.999991E+0 2.300000E+0 3.838384E-9 2.150000E+0 1.999991E+0 2.300000E+0 4.040404E-9 2.150000E+0 1.999991E+0 2.300000E+0 4.242424E-9 2.150000E+0 1.999991E+0 2.299999E+0 4.444444E-9 2.150000E+0 1.999991E+0 2.299999E+0 4.646465E-9 2.150000E+0 1.999991E+0 2.300001E+0 4.848485E-9 2.150000E+0 1.999991E+0 2.300011E+0 5.050505E-9 2.150000E+0 1.999991E+0 2.300049E+0 5.252525E-9 2.149999E+0 1.999991E+0 2.300009E+0 5.454545E-9 2.149999E+0 1.999991E+0 2.299496E+0 5.656566E-9 2.149998E+0 1.999991E+0 2.298758E+0 5.858586E-9 2.149998E+0 1.999991E+0 2.303103E+0 6.060606E-9 2.149996E+0 1.999991E+0 2.317409E+0 6.262626E-9 2.149998E+0 1.999991E+0 2.315131E+0 6.464646E-9 2.150001E+0 1.999991E+0 2.279946E+0 6.666667E-9 2.150006E+0 1.999991E+0 2.128111E+0 6.868687E-9 2.150013E+0 1.999991E+0 1.940839E+0 7.070707E-9 2.150021E+0 1.999991E+0 1.830857E+0 7.272727E-9 2.150036E+0 1.999991E+0 1.782583E+0 7.474747E-9 2.150046E+0 1.999990E+0 1.750309E+0 7.676768E-9 2.150055E+0 1.999990E+0 1.724663E+0 7.878788E-9 2.150033E+0 1.999991E+0 1.725264E+0 8.080808E-9 2.149964E+0 1.999991E+0 1.727871E+0 8.282828E-9 2.149895E+0 1.999989E+0 1.728634E+0 8.484848E-9 2.149694E+0 1.999988E+0 1.728436E+0 8.686869E-9 2.149443E+0 1.999988E+0 1.728276E+0 8.888889E-9 2.149201E+0 1.999989E+0 1.728247E+0 9.090909E-9 2.149116E+0 1.999989E+0 1.728224E+0 9.292929E-9 2.149555E+0 1.999989E+0 1.728238E+0 9.494949E-9 2.150011E+0 1.999989E+0 1.728267E+0 9.696970E-9 2.151525E+0 1.999990E+0 1.728286E+0 9.898990E-9 2.154804E+0 1.999991E+0 1.728271E+0 1.010101E-8 2.158580E+0 1.999991E+0 1.728255E+0 1.030303E-8 2.162335E+0 1.999989E+0 1.728260E+0 1.050505E-8 2.164688E+0 1.999986E+0 1.728271E+0 1.070707E-8 2.167042E+0 1.999988E+0 1.728277E+0 1.090909E-8 2.166999E+0 1.999990E+0 1.728269E+0 1.111111E-8 2.158416E+0 1.999991E+0 1.728261E+0 1.131313E-8 2.141755E+0 1.999991E+0 1.728265E+0 1.151515E-8 2.124544E+0 1.999991E+0 1.728272E+0 1.171717E-8 2.096272E+0 1.999992E+0 1.728274E+0 1.191919E-8 2.064913E+0 1.999994E+0 1.728269E+0 1.212121E-8 2.035090E+0 1.999996E+0 1.728264E+0 1.232323E-8 2.008089E+0 1.999998E+0 1.728266E+0 1.252525E-8 1.981898E+0 2.000000E+0 1.728271E+0 1.272727E-8 1.965452E+0 2.000002E+0 1.728272E+0 1.292929E-8 1.951402E+0 2.000005E+0 1.728269E+0 1.313131E-8 1.940560E+0 2.000007E+0 1.728266E+0 1.333333E-8 1.934481E+0 2.000009E+0 1.728267E+0 1.353535E-8 1.928720E+0 2.000012E+0 1.728270E+0 1.373737E-8 1.925699E+0 2.000012E+0 1.728270E+0 1.393939E-8 1.923261E+0 2.000012E+0 1.728269E+0 1.414141E-8 1.921492E+0 2.000012E+0 1.728268E+0 1.434343E-8 1.920535E+0 2.000014E+0 1.728268E+0 1.454545E-8 1.919643E+0 2.000014E+0 1.728269E+0 1.474747E-8 1.919192E+0 2.000010E+0 1.728269E+0 1.494949E-8 1.918821E+0 2.000005E+0 1.728269E+0 1.515152E-8 1.918570E+0 2.000004E+0 1.728269E+0 1.535354E-8 1.918439E+0 2.000006E+0 1.728268E+0 1.555556E-8 1.918319E+0 2.000006E+0 1.728268E+0 1.575758E-8 1.918254E+0 1.999998E+0 1.728268E+0 1.595960E-8 1.918198E+0 1.999987E+0 1.728269E+0 1.616162E-8 1.918164E+0 1.999973E+0 1.728270E+0 1.636364E-8 1.918148E+0 1.999957E+0 1.728269E+0 1.656566E-8 1.918133E+0 1.999939E+0 1.728267E+0 1.676768E-8 1.918119E+0 1.999919E+0 1.728267E+0 1.696970E-8 1.918106E+0 1.999897E+0 1.728269E+0 1.717172E-8 1.918098E+0 1.999862E+0 1.728271E+0 1.737374E-8 1.918092E+0 1.999818E+0 1.728269E+0 1.757576E-8 1.918088E+0 1.999774E+0 1.728266E+0 1.777778E-8 1.918085E+0 1.999728E+0 1.728267E+0 1.797980E-8 1.918083E+0 1.999681E+0 1.728270E+0 1.818182E-8 1.918085E+0 1.999663E+0 1.728271E+0 1.838384E-8 1.918088E+0 1.999660E+0 1.728269E+0 1.858586E-8 1.918089E+0 1.999652E+0 1.728266E+0 1.878788E-8 1.918086E+0 1.999629E+0 1.728267E+0 1.898990E-8 1.918083E+0 1.999605E+0 1.728270E+0 1.919192E-8 1.918085E+0 1.999597E+0 1.728272E+0 1.939394E-8 1.918089E+0 1.999594E+0 1.728269E+0 1.959596E-8 1.918090E+0 1.999597E+0 1.728265E+0 1.979798E-8 1.918086E+0 1.999621E+0 1.728268E+0 2.000000E-8 1.918082E+0 1.999644E+0 1.728274E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.411499E-1 6.805579E-2 7.013556E-1 2.020202E-10 2.411499E-1 6.805577E-2 7.013556E-1 4.040404E-10 2.411499E-1 6.805580E-2 7.013556E-1 6.060606E-10 2.411499E-1 6.805581E-2 7.013556E-1 8.080808E-10 2.411499E-1 6.805581E-2 7.013556E-1 1.010101E-9 2.411499E-1 6.805581E-2 7.013556E-1 1.212121E-9 2.411499E-1 6.805581E-2 7.013556E-1 1.414141E-9 2.411499E-1 6.805582E-2 7.013556E-1 1.616162E-9 2.411499E-1 6.805582E-2 7.013556E-1 1.818182E-9 2.411499E-1 6.805581E-2 7.013556E-1 2.020202E-9 2.411499E-1 6.805579E-2 7.013556E-1 2.222222E-9 2.411499E-1 6.805578E-2 7.013556E-1 2.424242E-9 2.411499E-1 6.805576E-2 7.013556E-1 2.626263E-9 2.411498E-1 6.805575E-2 7.013556E-1 2.828283E-9 2.411498E-1 6.805575E-2 7.013555E-1 3.030303E-9 2.411498E-1 6.805575E-2 7.013555E-1 3.232323E-9 2.411498E-1 6.805576E-2 7.013555E-1 3.434343E-9 2.411498E-1 6.805577E-2 7.013554E-1 3.636364E-9 2.411497E-1 6.805577E-2 7.013555E-1 3.838384E-9 2.411497E-1 6.805575E-2 7.013559E-1 4.040404E-9 2.411496E-1 6.805573E-2 7.013565E-1 4.242424E-9 2.411496E-1 6.805569E-2 7.013595E-1 4.444444E-9 2.411495E-1 6.805566E-2 7.013579E-1 4.646465E-9 2.411496E-1 6.805564E-2 7.013387E-1 4.848485E-9 2.411498E-1 6.805565E-2 7.013004E-1 5.050505E-9 2.411502E-1 6.805565E-2 7.009712E-1 5.252525E-9 2.411520E-1 6.805560E-2 7.006137E-1 5.454545E-9 2.411540E-1 6.805554E-2 7.029571E-1 5.656566E-9 2.411559E-1 6.805554E-2 7.120621E-1 5.858586E-9 2.411578E-1 6.805558E-2 7.067676E-1 6.060606E-9 2.411542E-1 6.805588E-2 6.282155E-1 6.262626E-9 2.411483E-1 6.805607E-2 4.086399E-1 6.464646E-9 2.411453E-1 6.805599E-2 1.624317E-1 6.666667E-9 2.411298E-1 6.805585E-2 4.100682E-2 6.868687E-9 2.411051E-1 6.805567E-2 4.893428E-3 7.070707E-9 2.410725E-1 6.805559E-2 1.417195E-3 7.272727E-9 2.409782E-1 6.805591E-2 3.927661E-3 7.474747E-9 2.408513E-1 6.805628E-2 2.760175E-3 7.676768E-9 2.407244E-1 6.805623E-2 8.833698E-5 7.878788E-9 2.406638E-1 6.805595E-2 -7.330863E-5 8.080808E-9 2.407069E-1 6.805592E-2 -1.570149E-4 8.282828E-9 2.407500E-1 6.805688E-2 -9.100918E-5 8.484848E-9 2.414843E-1 6.805789E-2 5.298344E-5 8.686869E-9 2.433286E-1 6.805781E-2 1.395449E-4 8.888889E-9 2.455259E-1 6.805719E-2 2.509753E-5 9.090909E-9 2.476352E-1 6.805692E-2 -9.803133E-5 9.292929E-9 2.494501E-1 6.805778E-2 -6.688270E-5 9.494949E-9 2.512562E-1 6.805867E-2 2.804849E-5 9.696970E-9 2.489969E-1 6.805789E-2 8.307860E-5 9.898990E-9 2.342514E-1 6.805648E-2 1.300222E-5 1.010101E-8 2.125300E-1 6.805577E-2 -5.800924E-5 1.030303E-8 1.905427E-1 6.805713E-2 -3.516065E-5 1.050505E-8 1.509904E-1 6.805848E-2 1.824702E-5 1.070707E-8 1.125719E-1 6.805971E-2 4.525296E-5 1.090909E-8 8.103034E-2 6.806090E-2 5.203163E-6 1.111111E-8 4.976389E-2 6.806125E-2 -3.291493E-5 1.131313E-8 3.162666E-2 6.805966E-2 -1.817460E-5 1.151515E-8 2.009155E-2 6.805815E-2 1.201936E-5 1.171717E-8 1.062687E-2 6.805806E-2 2.371131E-5 1.191919E-8 9.009972E-3 6.805835E-2 -1.739867E-6 1.212121E-8 7.388162E-3 6.805773E-2 -2.460134E-5 1.232323E-8 5.638794E-3 6.805540E-2 -1.034359E-5 1.252525E-8 3.834656E-3 6.805277E-2 1.353310E-5 1.272727E-8 2.372072E-3 6.804642E-2 1.977685E-5 1.292929E-8 1.887946E-3 6.803915E-2 -2.445623E-6 1.313131E-8 1.407328E-3 6.802770E-2 -2.133981E-5 1.333333E-8 9.906526E-4 6.801004E-2 -7.917339E-6 1.353535E-8 5.970642E-4 6.799233E-2 1.280590E-5 1.373737E-8 3.134256E-4 6.797413E-2 1.618969E-5 1.393939E-8 2.759499E-4 6.795583E-2 -3.178273E-6 1.414141E-8 2.358651E-4 6.793797E-2 -1.866824E-5 1.434343E-8 1.585508E-4 6.792066E-2 -5.688055E-6 1.454545E-8 7.016321E-5 6.790304E-2 1.277808E-5 1.474747E-8 1.946522E-5 6.788342E-2 1.359160E-5 1.494949E-8 3.613576E-5 6.786344E-2 -4.527998E-6 1.515152E-8 4.997745E-5 6.784844E-2 -1.806479E-5 1.535354E-8 3.026124E-5 6.783836E-2 -4.554098E-6 1.555556E-8 2.557696E-6 6.782841E-2 1.326982E-5 1.575758E-8 -7.991146E-6 6.781915E-2 1.227012E-5 1.595960E-8 6.274000E-6 6.780999E-2 -5.255489E-6 1.616162E-8 1.840205E-5 6.781566E-2 -1.747985E-5 1.636364E-8 8.633610E-6 6.783333E-2 -3.545573E-6 1.656566E-8 -5.128747E-6 6.785760E-2 1.369112E-5 1.676768E-8 -8.305279E-6 6.791244E-2 1.100884E-5 1.696970E-8 1.007733E-6 6.797074E-2 -5.950124E-6 1.717172E-8 8.724969E-6 6.805985E-2 -1.693620E-5 1.737374E-8 1.945371E-6 6.816928E-2 -2.600584E-6 1.757576E-8 -6.722186E-6 6.829926E-2 1.409054E-5 1.777778E-8 -6.003231E-6 6.851167E-2 9.830423E-6 1.797980E-8 3.779360E-6 6.873066E-2 -6.602937E-6 1.818182E-8 1.167417E-5 6.899275E-2 -1.643112E-5 1.838384E-8 4.070506E-6 6.927780E-2 -1.714123E-6 1.858586E-8 -4.791678E-6 6.956881E-2 1.447069E-5 1.878788E-8 -3.703756E-6 6.988091E-2 8.726434E-6 1.898990E-8 5.241855E-6 7.019399E-2 -7.219252E-6 1.919192E-8 1.204206E-5 7.053062E-2 -1.596209E-5 1.939394E-8 2.692740E-6 7.087721E-2 -8.801318E-7 1.959596E-8 -7.222398E-6 7.122360E-2 1.483505E-5 1.979798E-8 -1.836340E-6 7.156938E-2 3.070539E-6 2.000000E-8 1.338396E-5 7.191515E-2 -1.872921E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.15 V_fixture_min=2.0 V_fixture_max=2.3 0.0 1.918096E+0 1.921318E+0 1.728266E+0 2.020202E-10 1.918096E+0 1.921318E+0 1.728266E+0 4.040404E-10 1.918096E+0 1.921318E+0 1.728266E+0 6.060606E-10 1.918096E+0 1.921318E+0 1.728266E+0 8.080808E-10 1.918096E+0 1.921318E+0 1.728266E+0 1.010101E-9 1.918096E+0 1.921318E+0 1.728266E+0 1.212121E-9 1.918096E+0 1.921318E+0 1.728266E+0 1.414141E-9 1.918096E+0 1.921318E+0 1.728266E+0 1.616162E-9 1.918096E+0 1.921318E+0 1.728266E+0 1.818182E-9 1.918096E+0 1.921318E+0 1.728266E+0 2.020202E-9 1.918096E+0 1.921318E+0 1.728266E+0 2.222222E-9 1.918096E+0 1.921318E+0 1.728266E+0 2.424242E-9 1.918096E+0 1.921318E+0 1.728266E+0 2.626263E-9 1.918096E+0 1.921318E+0 1.728266E+0 2.828283E-9 1.918096E+0 1.921318E+0 1.728266E+0 3.030303E-9 1.918096E+0 1.921318E+0 1.728266E+0 3.232323E-9 1.918096E+0 1.921318E+0 1.728266E+0 3.434343E-9 1.918097E+0 1.921318E+0 1.728266E+0 3.636364E-9 1.918097E+0 1.921318E+0 1.728266E+0 3.838384E-9 1.918097E+0 1.921318E+0 1.728266E+0 4.040404E-9 1.918097E+0 1.921318E+0 1.728265E+0 4.242424E-9 1.918097E+0 1.921318E+0 1.728263E+0 4.444444E-9 1.918097E+0 1.921318E+0 1.728259E+0 4.646465E-9 1.918097E+0 1.921318E+0 1.728256E+0 4.848485E-9 1.918096E+0 1.921318E+0 1.728266E+0 5.050505E-9 1.918095E+0 1.921318E+0 1.728346E+0 5.252525E-9 1.918093E+0 1.921318E+0 1.728400E+0 5.454545E-9 1.918091E+0 1.921318E+0 1.728447E+0 5.656566E-9 1.918089E+0 1.921319E+0 1.726531E+0 5.858586E-9 1.918087E+0 1.921319E+0 1.717658E+0 6.060606E-9 1.918092E+0 1.921318E+0 1.709719E+0 6.262626E-9 1.918100E+0 1.921318E+0 1.771561E+0 6.464646E-9 1.918105E+0 1.921318E+0 1.956104E+0 6.666667E-9 1.918105E+0 1.921318E+0 2.144632E+0 6.868687E-9 1.918125E+0 1.921318E+0 2.220884E+0 7.070707E-9 1.918161E+0 1.921318E+0 2.284506E+0 7.272727E-9 1.918207E+0 1.921318E+0 2.292555E+0 7.474747E-9 1.918252E+0 1.921318E+0 2.296165E+0 7.676768E-9 1.918350E+0 1.921317E+0 2.299618E+0 7.878788E-9 1.918479E+0 1.921317E+0 2.300684E+0 8.080808E-9 1.918556E+0 1.921317E+0 2.300392E+0 8.282828E-9 1.918436E+0 1.921317E+0 2.300118E+0 8.484848E-9 1.918303E+0 1.921316E+0 2.299914E+0 8.686869E-9 1.917625E+0 1.921316E+0 2.299713E+0 8.888889E-9 1.915563E+0 1.921317E+0 2.299839E+0 9.090909E-9 1.912707E+0 1.921317E+0 2.300113E+0 9.292929E-9 1.909851E+0 1.921317E+0 2.300269E+0 9.494949E-9 1.907558E+0 1.921316E+0 2.300039E+0 9.696970E-9 1.905286E+0 1.921317E+0 2.299800E+0 9.898990E-9 1.905950E+0 1.921318E+0 2.299873E+0 1.010101E-8 1.918913E+0 1.921319E+0 2.300059E+0 1.030303E-8 1.943905E+0 1.921319E+0 2.300159E+0 1.050505E-8 1.969040E+0 1.921318E+0 2.300023E+0 1.070707E-8 2.002836E+0 1.921317E+0 2.299892E+0 1.090909E-8 2.039335E+0 1.921316E+0 2.299936E+0 1.111111E-8 2.073720E+0 1.921316E+0 2.300034E+0 1.131313E-8 2.098923E+0 1.921317E+0 2.300079E+0 1.151515E-8 2.112282E+0 1.921318E+0 2.300009E+0 1.171717E-8 2.125640E+0 1.921318E+0 2.299944E+0 1.191919E-8 2.133225E+0 1.921318E+0 2.299970E+0 1.212121E-8 2.136798E+0 1.921318E+0 2.300019E+0 1.232323E-8 2.140255E+0 1.921319E+0 2.300038E+0 1.252525E-8 2.142820E+0 1.921321E+0 2.300003E+0 1.272727E-8 2.145384E+0 1.921321E+0 2.299971E+0 1.292929E-8 2.146982E+0 1.921322E+0 2.299986E+0 1.313131E-8 2.148038E+0 1.921326E+0 2.300011E+0 1.333333E-8 2.148970E+0 1.921335E+0 2.300017E+0 1.353535E-8 2.149285E+0 1.921344E+0 2.299994E+0 1.373737E-8 2.149600E+0 1.921353E+0 2.299975E+0 1.393939E-8 2.149760E+0 1.921362E+0 2.299990E+0 1.414141E-8 2.149850E+0 1.921372E+0 2.300011E+0 1.434343E-8 2.149925E+0 1.921384E+0 2.300014E+0 1.454545E-8 2.149948E+0 1.921396E+0 2.299994E+0 1.474747E-8 2.149970E+0 1.921411E+0 2.299979E+0 1.494949E-8 2.149982E+0 1.921427E+0 2.299992E+0 1.515152E-8 2.149989E+0 1.921442E+0 2.300011E+0 1.535354E-8 2.149995E+0 1.921457E+0 2.300011E+0 1.555556E-8 2.149997E+0 1.921474E+0 2.299994E+0 1.575758E-8 2.149999E+0 1.921497E+0 2.299981E+0 1.595960E-8 2.149999E+0 1.921520E+0 2.299994E+0 1.616162E-8 2.149998E+0 1.921541E+0 2.300011E+0 1.636364E-8 2.149998E+0 1.921559E+0 2.300009E+0 1.656566E-8 2.149999E+0 1.921576E+0 2.299993E+0 1.676768E-8 2.150000E+0 1.921588E+0 2.299982E+0 1.696970E-8 2.150000E+0 1.921599E+0 2.299995E+0 1.717172E-8 2.150000E+0 1.921591E+0 2.300012E+0 1.737374E-8 2.150000E+0 1.921571E+0 2.300008E+0 1.757576E-8 2.150000E+0 1.921538E+0 2.299992E+0 1.777778E-8 2.150000E+0 1.921450E+0 2.299982E+0 1.797980E-8 2.150001E+0 1.921359E+0 2.299996E+0 1.818182E-8 2.150001E+0 1.921199E+0 2.300012E+0 1.838384E-8 2.150001E+0 1.921002E+0 2.300007E+0 1.858586E-8 2.150000E+0 1.920774E+0 2.299992E+0 1.878788E-8 2.149999E+0 1.920439E+0 2.299983E+0 1.898990E-8 2.150000E+0 1.920098E+0 2.299997E+0 1.919192E-8 2.150001E+0 1.919689E+0 2.300012E+0 1.939394E-8 2.150001E+0 1.919250E+0 2.300006E+0 1.959596E-8 2.150000E+0 1.918795E+0 2.299991E+0 1.979798E-8 2.149998E+0 1.918286E+0 2.299986E+0 2.000000E-8 2.150002E+0 1.917778E+0 2.300013E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 2.091047E-5 0.0 2.020202E-10 0.0 2.097929E-5 0.0 4.040404E-10 0.0 2.099776E-5 0.0 6.060606E-10 0.0 2.100128E-5 0.0 8.080808E-10 0.0 2.096587E-5 0.0 1.010101E-9 0.0 2.093123E-5 0.0 1.212121E-9 0.0 2.091945E-5 0.0 1.414141E-9 0.0 2.091444E-5 0.0 1.616162E-9 0.0 2.090720E-5 0.0 1.818182E-9 0.0 2.089537E-5 0.0 2.020202E-9 0.0 2.088372E-5 0.0 2.222222E-9 0.0 2.087493E-5 0.0 2.424242E-9 0.0 2.086689E-5 0.0 2.626263E-9 0.0 2.086294E-5 0.0 2.828283E-9 0.0 2.086574E-5 0.0 3.030303E-9 0.0 2.086800E-5 0.0 3.232323E-9 0.0 2.086490E-5 0.0 3.434343E-9 0.0 2.086057E-5 0.0 3.636364E-9 0.0 2.084132E-5 0.0 3.838384E-9 0.0 2.080209E-5 0.0 4.040404E-9 0.0 2.076643E-5 0.0 4.242424E-9 0.0 2.075764E-5 2.954681E-7 4.444444E-9 0.0 2.075413E-5 6.250956E-7 4.646465E-9 0.0 2.074072E-5 7.332321E-7 4.848485E-9 0.0 2.071648E-5 -8.314631E-7 5.050505E-9 7.792955E-8 2.069370E-5 -8.085199E-6 5.252525E-9 6.249949E-7 2.067968E-5 -5.069666E-6 5.454545E-9 1.248431E-6 2.066708E-5 -1.507531E-7 5.656566E-9 1.805916E-6 2.062797E-5 3.053503E-4 5.858586E-9 2.304325E-6 2.056511E-5 8.488952E-4 6.060606E-9 3.391491E-6 2.035938E-5 -1.005170E-3 6.262626E-9 1.778099E-6 2.040300E-5 -1.272548E-2 6.464646E-9 -1.911389E-6 2.091639E-5 -1.864801E-2 6.666667E-9 -3.241417E-6 2.110795E-5 5.525519E-2 6.868687E-9 -5.180984E-6 2.106404E-5 2.487126E-1 7.070707E-9 -8.428118E-6 2.107479E-5 4.606662E-1 7.272727E-9 -1.652466E-5 2.132062E-5 6.094129E-1 7.474747E-9 -2.526965E-5 2.158909E-5 6.632323E-1 7.676768E-9 -3.014388E-5 2.182268E-5 6.867867E-1 7.878788E-9 -3.272032E-5 2.203557E-5 7.103410E-1 8.080808E-9 -2.190525E-5 2.227794E-5 7.075933E-1 8.282828E-9 3.929536E-5 2.263126E-5 7.017599E-1 8.484848E-9 1.036765E-4 2.299157E-5 6.990140E-1 8.686869E-9 2.686629E-4 2.284686E-5 7.005321E-1 8.888889E-9 5.160742E-4 2.246175E-5 7.020501E-1 9.090909E-9 7.527854E-4 2.225374E-5 7.017602E-1 9.292929E-9 9.894966E-4 2.263808E-5 7.013650E-1 9.494949E-9 5.061053E-4 2.304013E-5 7.012021E-1 9.696970E-9 -3.403760E-6 2.213138E-5 7.013010E-1 9.898990E-9 -1.096400E-3 2.073164E-5 7.013999E-1 1.010101E-8 -3.907387E-3 1.987428E-5 7.013800E-1 1.030303E-8 -7.422511E-3 2.062259E-5 7.013594E-1 1.050505E-8 -1.089643E-2 2.135473E-5 7.013503E-1 1.070707E-8 -1.188991E-2 2.111390E-5 7.013518E-1 1.090909E-8 -1.210877E-2 2.056922E-5 7.013532E-1 1.111111E-8 -9.619518E-3 2.027119E-5 7.013526E-1 1.131313E-8 4.268231E-3 2.054192E-5 7.013519E-1 1.151515E-8 3.542176E-2 2.076576E-5 7.013516E-1 1.171717E-8 6.657529E-2 2.004892E-5 7.013517E-1 1.191919E-8 1.016390E-1 1.906956E-5 7.013518E-1 1.212121E-8 1.394201E-1 1.825082E-5 7.013524E-1 1.232323E-8 1.750608E-1 1.772710E-5 7.013530E-1 1.252525E-8 1.942304E-1 1.715578E-5 7.013525E-1 1.272727E-8 2.134001E-1 1.601136E-5 7.013513E-1 1.292929E-8 2.243556E-1 1.472603E-5 7.013505E-1 1.313131E-8 2.306906E-1 1.424028E-5 7.013522E-1 1.333333E-8 2.362342E-1 1.494147E-5 7.013540E-1 1.353535E-8 2.377730E-1 1.539220E-5 7.013531E-1 1.373737E-8 2.393119E-1 1.368903E-5 7.013509E-1 1.393939E-8 2.400838E-1 1.152789E-5 7.013496E-1 1.414141E-8 2.405111E-1 9.758957E-6 7.013522E-1 1.434343E-8 2.408642E-1 8.464585E-6 7.013548E-1 1.454545E-8 2.409464E-1 7.207276E-6 7.013534E-1 1.474747E-8 2.410287E-1 6.197880E-6 7.013504E-1 1.494949E-8 2.410769E-1 5.232960E-6 7.013490E-1 1.515152E-8 2.411131E-1 4.612018E-6 7.013523E-1 1.535354E-8 2.411395E-1 4.331631E-6 7.013556E-1 1.555556E-8 2.411384E-1 4.409187E-6 7.013536E-1 1.575758E-8 2.411374E-1 6.445666E-6 7.013500E-1 1.595960E-8 2.411537E-1 8.768500E-6 7.013486E-1 1.616162E-8 2.411747E-1 9.228337E-6 7.013525E-1 1.636364E-8 2.411828E-1 8.179231E-6 7.013564E-1 1.656566E-8 2.411629E-1 8.450654E-6 7.013537E-1 1.676768E-8 2.411430E-1 1.483714E-5 7.013495E-1 1.696970E-8 2.411559E-1 2.191437E-5 7.013483E-1 1.717172E-8 2.411751E-1 3.473685E-5 7.013527E-1 1.737374E-8 2.411788E-1 5.134977E-5 7.013570E-1 1.757576E-8 2.411559E-1 7.065878E-5 7.013536E-1 1.777778E-8 2.411329E-1 1.007881E-4 7.013491E-1 1.797980E-8 2.411485E-1 1.317802E-4 7.013482E-1 1.818182E-8 2.411690E-1 1.672947E-4 7.013529E-1 1.838384E-8 2.411731E-1 2.052177E-4 7.013576E-1 1.858586E-8 2.411542E-1 2.431247E-4 7.013535E-1 1.878788E-8 2.411354E-1 2.809750E-4 7.013487E-1 1.898990E-8 2.411507E-1 3.188226E-4 7.013482E-1 1.919192E-8 2.411682E-1 3.431377E-4 7.013532E-1 1.939394E-8 2.411691E-1 3.617219E-4 7.013582E-1 1.959596E-8 2.411509E-1 3.798837E-4 7.013534E-1 1.979798E-8 2.411327E-1 3.967072E-4 7.013483E-1 2.000000E-8 2.411683E-1 4.135130E-4 7.013556E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 2.091047E-5 0.0 2.020202E-10 0.0 2.097929E-5 0.0 4.040404E-10 0.0 2.099776E-5 0.0 6.060606E-10 0.0 2.100128E-5 0.0 8.080808E-10 0.0 2.096587E-5 0.0 1.010101E-9 0.0 2.093123E-5 0.0 1.212121E-9 0.0 2.091945E-5 0.0 1.414141E-9 0.0 2.091444E-5 0.0 1.616162E-9 0.0 2.090720E-5 0.0 1.818182E-9 0.0 2.089537E-5 0.0 2.020202E-9 0.0 2.088372E-5 0.0 2.222222E-9 0.0 2.087493E-5 0.0 2.424242E-9 0.0 2.086689E-5 0.0 2.626263E-9 0.0 2.086294E-5 0.0 2.828283E-9 0.0 2.086574E-5 0.0 3.030303E-9 0.0 2.086800E-5 0.0 3.232323E-9 0.0 2.086490E-5 0.0 3.434343E-9 0.0 2.086057E-5 0.0 3.636364E-9 0.0 2.084132E-5 0.0 3.838384E-9 0.0 2.080209E-5 0.0 4.040404E-9 0.0 2.076643E-5 0.0 4.242424E-9 0.0 2.075764E-5 2.954681E-7 4.444444E-9 0.0 2.075413E-5 6.250956E-7 4.646465E-9 0.0 2.074072E-5 7.332321E-7 4.848485E-9 0.0 2.071648E-5 -8.314631E-7 5.050505E-9 7.792955E-8 2.069370E-5 -8.085199E-6 5.252525E-9 6.249949E-7 2.067968E-5 -5.069666E-6 5.454545E-9 1.248431E-6 2.066708E-5 -1.507531E-7 5.656566E-9 1.805916E-6 2.062797E-5 3.053503E-4 5.858586E-9 2.304325E-6 2.056511E-5 8.488952E-4 6.060606E-9 3.391491E-6 2.035938E-5 -1.005170E-3 6.262626E-9 1.778099E-6 2.040300E-5 -1.272548E-2 6.464646E-9 -1.911389E-6 2.091639E-5 -1.864801E-2 6.666667E-9 -3.241417E-6 2.110795E-5 5.525519E-2 6.868687E-9 -5.180984E-6 2.106404E-5 2.487126E-1 7.070707E-9 -8.428118E-6 2.107479E-5 4.606662E-1 7.272727E-9 -1.652466E-5 2.132062E-5 6.094129E-1 7.474747E-9 -2.526965E-5 2.158909E-5 6.632323E-1 7.676768E-9 -3.014388E-5 2.182268E-5 6.867867E-1 7.878788E-9 -3.272032E-5 2.203557E-5 7.103410E-1 8.080808E-9 -2.190525E-5 2.227794E-5 7.075933E-1 8.282828E-9 3.929536E-5 2.263126E-5 7.017599E-1 8.484848E-9 1.036765E-4 2.299157E-5 6.990140E-1 8.686869E-9 2.686629E-4 2.284686E-5 7.005321E-1 8.888889E-9 5.160742E-4 2.246175E-5 7.020501E-1 9.090909E-9 7.527854E-4 2.225374E-5 7.017602E-1 9.292929E-9 9.894966E-4 2.263808E-5 7.013650E-1 9.494949E-9 5.061053E-4 2.304013E-5 7.012021E-1 9.696970E-9 -3.403760E-6 2.213138E-5 7.013010E-1 9.898990E-9 -1.096400E-3 2.073164E-5 7.013999E-1 1.010101E-8 -3.907387E-3 1.987428E-5 7.013800E-1 1.030303E-8 -7.422511E-3 2.062259E-5 7.013594E-1 1.050505E-8 -1.089643E-2 2.135473E-5 7.013503E-1 1.070707E-8 -1.188991E-2 2.111390E-5 7.013518E-1 1.090909E-8 -1.210877E-2 2.056922E-5 7.013532E-1 1.111111E-8 -9.619518E-3 2.027119E-5 7.013526E-1 1.131313E-8 4.268231E-3 2.054192E-5 7.013519E-1 1.151515E-8 3.542176E-2 2.076576E-5 7.013516E-1 1.171717E-8 6.657529E-2 2.004892E-5 7.013517E-1 1.191919E-8 1.016390E-1 1.906956E-5 7.013518E-1 1.212121E-8 1.394201E-1 1.825082E-5 7.013524E-1 1.232323E-8 1.750608E-1 1.772710E-5 7.013530E-1 1.252525E-8 1.942304E-1 1.715578E-5 7.013525E-1 1.272727E-8 2.134001E-1 1.601136E-5 7.013513E-1 1.292929E-8 2.243556E-1 1.472603E-5 7.013505E-1 1.313131E-8 2.306906E-1 1.424028E-5 7.013522E-1 1.333333E-8 2.362342E-1 1.494147E-5 7.013540E-1 1.353535E-8 2.377730E-1 1.539220E-5 7.013531E-1 1.373737E-8 2.393119E-1 1.368903E-5 7.013509E-1 1.393939E-8 2.400838E-1 1.152789E-5 7.013496E-1 1.414141E-8 2.405111E-1 9.758957E-6 7.013522E-1 1.434343E-8 2.408642E-1 8.464585E-6 7.013548E-1 1.454545E-8 2.409464E-1 7.207276E-6 7.013534E-1 1.474747E-8 2.410287E-1 6.197880E-6 7.013504E-1 1.494949E-8 2.410769E-1 5.232960E-6 7.013490E-1 1.515152E-8 2.411131E-1 4.612018E-6 7.013523E-1 1.535354E-8 2.411395E-1 4.331631E-6 7.013556E-1 1.555556E-8 2.411384E-1 4.409187E-6 7.013536E-1 1.575758E-8 2.411374E-1 6.445666E-6 7.013500E-1 1.595960E-8 2.411537E-1 8.768500E-6 7.013486E-1 1.616162E-8 2.411747E-1 9.228337E-6 7.013525E-1 1.636364E-8 2.411828E-1 8.179231E-6 7.013564E-1 1.656566E-8 2.411629E-1 8.450654E-6 7.013537E-1 1.676768E-8 2.411430E-1 1.483714E-5 7.013495E-1 1.696970E-8 2.411559E-1 2.191437E-5 7.013483E-1 1.717172E-8 2.411751E-1 3.473685E-5 7.013527E-1 1.737374E-8 2.411788E-1 5.134977E-5 7.013570E-1 1.757576E-8 2.411559E-1 7.065878E-5 7.013536E-1 1.777778E-8 2.411329E-1 1.007881E-4 7.013491E-1 1.797980E-8 2.411485E-1 1.317802E-4 7.013482E-1 1.818182E-8 2.411690E-1 1.672947E-4 7.013529E-1 1.838384E-8 2.411731E-1 2.052177E-4 7.013576E-1 1.858586E-8 2.411542E-1 2.431247E-4 7.013535E-1 1.878788E-8 2.411354E-1 2.809750E-4 7.013487E-1 1.898990E-8 2.411507E-1 3.188226E-4 7.013482E-1 1.919192E-8 2.411682E-1 3.431377E-4 7.013532E-1 1.939394E-8 2.411691E-1 3.617219E-4 7.013582E-1 1.959596E-8 2.411509E-1 3.798837E-4 7.013534E-1 1.979798E-8 2.411327E-1 3.967072E-4 7.013483E-1 2.000000E-8 2.411683E-1 4.135130E-4 7.013556E-1 | |[End data_o | |====================================================================== [End]