|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S14P5 | TinyLogic(tm) HS Schmitt INVERTER | SC70-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s14p5_600.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.03 0.022 0.032 L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a Sxx_Shmitt_Input 32m 1.01n 0.13p 2 b Sxx_Shmitt_Input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y Sxx_Output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 6 6 6 | [Pullup] -6.000000E+0 5.055424E+0 5.124929E+0 4.985907E+0 -5.800000E+0 4.857958E+0 4.927876E+0 4.787985E+0 -5.600000E+0 4.660491E+0 4.730823E+0 4.590064E+0 -5.500000E+0 4.561758E+0 4.632297E+0 4.491103E+0 -5.300000E+0 4.364291E+0 4.435244E+0 4.293182E+0 -5.100000E+0 4.166825E+0 4.238191E+0 4.095260E+0 -4.900000E+0 3.969358E+0 4.041138E+0 3.897339E+0 -4.700000E+0 3.771892E+0 3.844085E+0 3.699417E+0 -4.500000E+0 3.574425E+0 3.647033E+0 3.501496E+0 -4.400000E+0 3.475691E+0 3.548506E+0 3.402535E+0 -4.200000E+0 3.278225E+0 3.351453E+0 3.204613E+0 -4.000000E+0 3.080758E+0 3.154400E+0 3.006691E+0 -3.800000E+0 2.883291E+0 2.957347E+0 2.808769E+0 -3.600000E+0 2.685824E+0 2.760294E+0 2.610849E+0 -3.500000E+0 2.587093E+0 2.661768E+0 2.511910E+0 -3.300000E+0 2.389734E+0 2.464769E+0 2.314133E+0 -3.100000E+0 2.192557E+0 2.267967E+0 2.116510E+0 -2.900000E+0 1.995595E+0 2.071405E+0 1.919071E+0 -2.700000E+0 1.798894E+0 1.875129E+0 1.721856E+0 -2.500000E+0 1.602512E+0 1.679201E+0 1.524921E+0 -2.400000E+0 1.504465E+0 1.581393E+0 1.426580E+0 -2.200000E+0 1.308728E+0 1.386157E+0 1.230218E+0 -2.000000E+0 1.113592E+0 1.191551E+0 1.034404E+0 -1.800000E+0 9.192830E-1 9.977941E-1 8.393678E-1 -1.600000E+0 7.261861E-1 8.052397E-1 6.455210E-1 -1.500000E+0 6.302953E-1 7.095913E-1 5.492763E-1 -1.300000E+0 4.406125E-1 5.201880E-1 3.591443E-1 -1.100000E+0 2.562209E-1 3.350813E-1 1.760983E-1 -9.000000E-1 8.842967E-2 1.602254E-1 3.361284E-2 -7.000000E-1 1.378229E-2 2.776576E-2 1.840102E-2 -5.000000E-1 9.379422E-3 7.029506E-3 1.329655E-2 -4.000000E-1 7.512180E-3 5.563284E-3 1.069918E-2 -2.000000E-1 3.757937E-3 2.764128E-3 5.403219E-3 0.0 4.180572E-10 1.211695E-9 3.212861E-10 2.000000E-1 -3.648288E-3 -2.672837E-3 -5.266306E-3 4.000000E-1 -7.100479E-3 -5.214439E-3 -1.018803E-2 5.000000E-1 -8.753651E-3 -6.436178E-3 -1.252247E-2 7.000000E-1 -1.191538E-2 -8.781840E-3 -1.694407E-2 9.000000E-1 -1.488593E-2 -1.099750E-2 -2.104313E-2 1.100000E+0 -1.766730E-2 -1.308368E-2 -2.482818E-2 1.300000E+0 -2.026146E-2 -1.504090E-2 -2.830750E-2 1.500000E+0 -2.267043E-2 -1.686969E-2 -3.148923E-2 1.600000E+0 -2.380610E-2 -1.773611E-2 -3.297098E-2 1.800000E+0 -2.594110E-2 -1.937333E-2 -3.572110E-2 2.000000E+0 -2.789603E-2 -2.088357E-2 -3.819304E-2 2.200000E+0 -2.967305E-2 -2.226747E-2 -4.039419E-2 2.400000E+0 -3.127444E-2 -2.352572E-2 -4.233164E-2 2.500000E+0 -3.201005E-2 -2.410798E-2 -4.320362E-2 2.700000E+0 -3.335287E-2 -2.517932E-2 -4.475845E-2 2.900000E+0 -3.452748E-2 -2.612745E-2 -4.606800E-2 3.100000E+0 -3.553888E-2 -2.695405E-2 -4.714569E-2 3.300000E+0 -3.639531E-2 -2.766200E-2 -4.801634E-2 3.500000E+0 -3.711069E-2 -2.825657E-2 -4.871617E-2 3.600000E+0 -3.742179E-2 -2.851417E-2 -4.901428E-2 3.800000E+0 -3.796609E-2 -2.895914E-2 -4.952876E-2 4.000000E+0 -3.842631E-2 -2.932683E-2 -4.995753E-2 4.200000E+0 -3.882206E-2 -2.963760E-2 -5.032189E-2 4.400000E+0 -3.916772E-2 -2.990759E-2 -5.063716E-2 4.500000E+0 -3.932511E-2 -3.003077E-2 -5.077996E-2 4.700000E+0 -3.961407E-2 -3.025808E-2 -5.104133E-2 4.900000E+0 -3.987388E-2 -3.046421E-2 -5.127592E-2 5.100000E+0 -4.010951E-2 -3.065281E-2 -5.148897E-2 5.300000E+0 -4.032488E-2 -3.082658E-2 -5.168452E-2 5.500000E+0 -4.052307E-2 -3.098760E-2 -5.186583E-2 5.600000E+0 -4.061653E-2 -3.106387E-2 -5.195203E-2 5.800000E+0 -4.079357E-2 -3.120880E-2 -5.211715E-2 6.000000E+0 -4.095905E-2 -3.134465E-2 -5.227468E-2 6.200000E+0 -4.111478E-2 -3.147266E-2 -5.242718E-2 6.400000E+0 -4.127936E-2 -3.161367E-2 -5.258778E-2 6.500000E+0 -4.150453E-2 -3.178226E-2 -5.281895E-2 6.700000E+0 -4.394240E-2 -3.529566E-2 -5.710473E-2 6.900000E+0 -7.799436E-2 -1.242012E-1 -6.716663E-2 7.100000E+0 -2.690124E-1 -3.317660E-1 -2.047081E-1 7.300000E+0 -5.107782E-1 -5.682834E-1 -4.508708E-1 7.500000E+0 -7.648043E-1 -8.145464E-1 -7.137503E-1 7.600000E+0 -8.939789E-1 -9.396160E-1 -8.475995E-1 7.800000E+0 -1.154872E+0 -1.192182E+0 -1.117906E+0 8.000000E+0 -1.418027E+0 -1.446982E+0 -1.390432E+0 8.200000E+0 -1.682680E+0 -1.703308E+0 -1.664380E+0 8.400000E+0 -1.948402E+0 -1.960742E+0 -1.939325E+0 8.500000E+0 -2.081577E+0 -2.089787E+0 -2.077088E+0 8.700000E+0 -2.348433E+0 -2.348413E+0 -2.353081E+0 8.900000E+0 -2.615768E+0 -2.607529E+0 -2.629532E+0 9.100000E+0 -2.883173E+0 -2.866696E+0 -2.906083E+0 9.300000E+0 -3.150607E+0 -3.125880E+0 -3.182687E+0 9.500000E+0 -3.418071E+0 -3.385081E+0 -3.459348E+0 9.600000E+0 -3.551816E+0 -3.514688E+0 -3.597701E+0 9.800000E+0 -3.819332E+0 -3.773919E+0 -3.874453E+0 1.000000E+1 -4.086885E+0 -4.033172E+0 -4.151270E+0 1.020000E+1 -4.354476E+0 -4.292449E+0 -4.428153E+0 1.040000E+1 -4.622109E+0 -4.551751E+0 -4.705106E+0 1.050000E+1 -4.755941E+0 -4.681412E+0 -4.843609E+0 1.070000E+1 -5.023639E+0 -4.940754E+0 -5.120670E+0 1.090000E+1 -5.291382E+0 -5.200124E+0 -5.397805E+0 1.110000E+1 -5.559172E+0 -5.459524E+0 -5.675016E+0 1.130000E+1 -5.827011E+0 -5.718955E+0 -5.952305E+0 1.150000E+1 -6.094899E+0 -5.978418E+0 -6.229672E+0 1.160000E+1 -6.228862E+0 -6.108162E+0 -6.368385E+0 1.180000E+1 -6.496827E+0 -6.367673E+0 -6.645873E+0 1.200000E+1 -6.764844E+0 -6.627219E+0 -6.923441E+0 | [Pulldown] -6.000000E+0 -6.713213E+0 -6.589180E+0 -6.852821E+0 -5.800000E+0 -6.446083E+0 -6.330183E+0 -6.576768E+0 -5.600000E+0 -6.178952E+0 -6.071187E+0 -6.300715E+0 -5.500000E+0 -6.045387E+0 -5.941689E+0 -6.162689E+0 -5.300000E+0 -5.778257E+0 -5.682692E+0 -5.886636E+0 -5.100000E+0 -5.511126E+0 -5.423695E+0 -5.610583E+0 -4.900000E+0 -5.243996E+0 -5.164699E+0 -5.334530E+0 -4.700000E+0 -4.976866E+0 -4.905702E+0 -5.058477E+0 -4.500000E+0 -4.709735E+0 -4.646705E+0 -4.782424E+0 -4.400000E+0 -4.576170E+0 -4.517207E+0 -4.644398E+0 -4.200000E+0 -4.309039E+0 -4.258210E+0 -4.368345E+0 -4.000000E+0 -4.041909E+0 -3.999213E+0 -4.092293E+0 -3.800000E+0 -3.774779E+0 -3.740216E+0 -3.816240E+0 -3.600000E+0 -3.507648E+0 -3.481219E+0 -3.540188E+0 -3.500000E+0 -3.374083E+0 -3.351721E+0 -3.402162E+0 -3.300000E+0 -3.106952E+0 -3.092724E+0 -3.126109E+0 -3.100000E+0 -2.839822E+0 -2.833727E+0 -2.850057E+0 -2.900000E+0 -2.572693E+0 -2.574730E+0 -2.574009E+0 -2.700000E+0 -2.305633E+0 -2.315791E+0 -2.298034E+0 -2.500000E+0 -2.039041E+0 -2.057344E+0 -2.022483E+0 -2.400000E+0 -1.905996E+0 -1.928388E+0 -1.884931E+0 -2.200000E+0 -1.640535E+0 -1.671138E+0 -1.610395E+0 -2.000000E+0 -1.376154E+0 -1.415010E+0 -1.336855E+0 -1.800000E+0 -1.113308E+0 -1.160439E+0 -1.064770E+0 -1.600000E+0 -8.528043E-1 -9.081594E-1 -7.950082E-1 -1.500000E+0 -7.238859E-1 -7.832737E-1 -6.615250E-1 -1.300000E+0 -4.706595E-1 -5.375433E-1 -3.999184E-1 -1.100000E+0 -2.308890E-1 -3.021227E-1 -1.579811E-1 -9.000000E-1 -4.764286E-2 -9.795976E-2 -3.325510E-2 -7.000000E-1 -1.648065E-2 -1.489868E-2 -2.085984E-2 -5.000000E-1 -1.073187E-2 -8.948788E-3 -1.275384E-2 -4.000000E-1 -8.573808E-3 -7.161792E-3 -1.020837E-2 -2.000000E-1 -4.354008E-3 -3.630017E-3 -5.191615E-3 0.0 -2.997299E-10 -3.202155E-10 -2.896623E-10 2.000000E-1 4.272108E-3 3.546804E-3 5.113828E-3 4.000000E-1 8.268445E-3 6.849379E-3 9.921958E-3 5.000000E-1 1.016271E-2 8.408910E-3 1.221041E-2 7.000000E-1 1.374246E-2 1.134415E-2 1.655414E-2 9.000000E-1 1.704263E-2 1.403393E-2 2.058444E-2 1.100000E+0 2.006177E-2 1.647784E-2 2.429814E-2 1.300000E+0 2.279836E-2 1.867549E-2 2.769182E-2 1.500000E+0 2.525061E-2 2.062641E-2 3.076120E-2 1.600000E+0 2.636934E-2 2.150915E-2 3.217238E-2 1.800000E+0 2.838944E-2 2.308845E-2 3.474114E-2 2.000000E+0 3.011242E-2 2.441727E-2 3.695315E-2 2.200000E+0 3.151881E-2 2.548962E-2 3.875982E-2 2.400000E+0 3.257772E-2 2.629826E-2 4.008871E-2 2.500000E+0 3.297630E-2 2.660743E-2 4.057154E-2 2.700000E+0 3.355911E-2 2.707018E-2 4.125292E-2 2.900000E+0 3.394359E-2 2.738552E-2 4.168485E-2 3.100000E+0 3.420954E-2 2.760947E-2 4.197558E-2 3.300000E+0 3.440361E-2 2.777611E-2 4.218408E-2 3.500000E+0 3.455197E-2 2.790523E-2 4.234184E-2 3.600000E+0 3.461402E-2 2.795963E-2 4.240753E-2 3.800000E+0 3.472027E-2 2.805326E-2 4.251983E-2 4.000000E+0 3.480850E-2 2.813133E-2 4.261313E-2 4.200000E+0 3.488358E-2 2.819787E-2 4.269277E-2 4.400000E+0 3.494903E-2 2.825583E-2 4.276266E-2 4.500000E+0 3.497908E-2 2.828237E-2 4.279501E-2 4.700000E+0 3.503572E-2 2.833213E-2 4.285672E-2 4.900000E+0 3.509067E-2 2.837984E-2 4.291801E-2 5.100000E+0 3.514838E-2 2.842908E-2 4.298436E-2 5.300000E+0 3.521468E-2 2.848453E-2 4.306308E-2 5.500000E+0 3.529713E-2 2.855224E-2 4.316359E-2 5.600000E+0 3.534727E-2 2.859298E-2 4.322558E-2 5.800000E+0 3.547207E-2 2.869363E-2 4.338138E-2 6.000000E+0 3.563975E-2 2.882799E-2 4.359223E-2 6.200000E+0 3.586383E-2 2.900696E-2 4.387487E-2 6.400000E+0 3.615914E-2 2.924614E-2 4.424753E-2 6.500000E+0 3.633964E-2 2.946880E-2 4.447370E-2 6.700000E+0 3.792321E-2 5.176441E-2 4.506362E-2 6.900000E+0 1.223253E-1 1.893833E-1 6.574780E-2 7.100000E+0 2.940545E-1 3.664758E-1 2.209094E-1 7.300000E+0 4.807760E-1 5.533936E-1 4.073479E-1 7.500000E+0 6.725780E-1 7.445596E-1 6.001149E-1 7.600000E+0 7.695197E-1 8.411026E-1 6.976242E-1 7.800000E+0 9.647645E-1 1.035507E+0 8.940067E-1 8.000000E+0 1.161352E+0 1.231237E+0 1.091691E+0 8.200000E+0 1.358931E+0 1.427956E+0 1.290373E+0 8.400000E+0 1.557277E+0 1.625454E+0 1.489799E+0 8.500000E+0 1.656693E+0 1.724451E+0 1.589744E+0 8.700000E+0 1.855948E+0 1.922881E+0 1.790039E+0 8.900000E+0 2.055709E+0 2.121831E+0 1.990819E+0 9.100000E+0 2.255926E+0 2.321250E+0 2.192039E+0 9.300000E+0 2.456562E+0 2.521099E+0 2.393667E+0 9.500000E+0 2.657592E+0 2.721342E+0 2.595683E+0 9.600000E+0 2.758235E+0 2.821563E+0 2.696831E+0 9.800000E+0 2.959691E+0 3.022168E+0 2.899338E+0 1.000000E+1 3.161379E+0 3.222994E+0 3.102100E+0 1.020000E+1 3.363307E+0 3.424049E+0 3.305123E+0 1.040000E+1 3.565481E+0 3.625341E+0 3.508414E+0 1.050000E+1 3.666662E+0 3.726078E+0 3.610162E+0 1.070000E+1 3.869216E+0 3.927738E+0 3.813865E+0 1.090000E+1 4.072029E+0 4.129649E+0 4.017850E+0 1.110000E+1 4.275108E+0 4.331819E+0 4.222121E+0 1.130000E+1 4.478456E+0 4.534251E+0 4.426681E+0 1.150000E+1 4.682076E+0 4.736951E+0 4.631533E+0 1.160000E+1 4.783989E+0 4.838402E+0 4.734070E+0 1.180000E+1 4.988023E+0 5.041508E+0 4.939365E+0 1.200000E+1 5.192336E+0 5.244890E+0 5.144957E+0 | [Falling Waveform] R_fixture=50 V_fixture=6 0.0 6.000000E+0 6.000000E+0 6.000000E+0 1.010101E-9 6.000160E+0 6.000138E+0 6.000182E+0 2.020202E-9 5.999918E+0 6.000008E+0 5.999738E+0 3.030303E-9 5.999563E+0 5.999782E+0 5.999177E+0 4.040404E-9 5.999243E+0 5.999603E+0 5.998552E+0 5.050505E-9 5.999458E+0 5.998077E+0 6.044750E+0 6.060606E-9 5.486062E+0 6.040516E+0 4.772215E+0 7.070707E-9 4.755862E+0 5.296510E+0 4.205630E+0 8.080808E-9 4.434325E+0 4.877700E+0 3.980939E+0 9.090909E-9 4.317799E+0 4.695707E+0 3.907692E+0 1.010101E-8 4.276967E+0 4.626257E+0 3.883856E+0 1.111111E-8 4.262676E+0 4.600301E+0 3.876070E+0 1.212121E-8 4.257650E+0 4.590609E+0 3.873509E+0 1.313131E-8 4.255879E+0 4.586992E+0 3.872662E+0 1.414141E-8 4.255251E+0 4.585640E+0 3.872380E+0 1.515152E-8 4.255026E+0 4.585133E+0 3.872285E+0 1.616162E-8 4.254944E+0 4.584942E+0 3.872252E+0 1.717172E-8 4.254913E+0 4.584869E+0 3.872239E+0 1.818182E-8 4.254900E+0 4.584840E+0 3.872235E+0 1.919192E-8 4.254894E+0 4.584827E+0 3.872233E+0 2.020202E-8 4.254890E+0 4.584821E+0 3.872232E+0 2.121212E-8 4.254888E+0 4.584818E+0 3.872231E+0 2.222222E-8 4.254887E+0 4.584816E+0 3.872231E+0 2.323232E-8 4.254885E+0 4.584814E+0 3.872231E+0 2.424242E-8 4.254885E+0 4.584812E+0 3.872231E+0 2.525253E-8 4.254884E+0 4.584811E+0 3.872230E+0 2.626263E-8 4.254884E+0 4.584810E+0 3.872230E+0 2.727273E-8 4.254883E+0 4.584810E+0 3.872230E+0 2.828283E-8 4.254883E+0 4.584809E+0 3.872230E+0 2.929293E-8 4.254883E+0 4.584808E+0 3.872230E+0 3.030303E-8 4.254882E+0 4.584808E+0 3.872230E+0 3.131313E-8 4.254882E+0 4.584807E+0 3.872230E+0 3.232323E-8 4.254882E+0 4.584807E+0 3.872230E+0 3.333333E-8 4.254882E+0 4.584806E+0 3.872230E+0 3.434343E-8 4.254882E+0 4.584806E+0 3.872230E+0 3.535354E-8 4.254882E+0 4.584806E+0 3.872230E+0 3.636364E-8 4.254882E+0 4.584806E+0 3.872230E+0 3.737374E-8 4.254882E+0 4.584805E+0 3.872230E+0 3.838384E-8 4.254882E+0 4.584805E+0 3.872230E+0 3.939394E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.040404E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.141414E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.242424E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.343434E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.444444E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.545455E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.646465E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.747475E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.848485E-8 4.254882E+0 4.584805E+0 3.872230E+0 4.949495E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.050505E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.151515E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.252525E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.353535E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.454545E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.555556E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.656566E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.757576E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.858586E-8 4.254882E+0 4.584804E+0 3.872230E+0 5.959596E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.060606E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.161616E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.262626E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.363636E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.464646E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.565657E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.666667E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.767677E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.868687E-8 4.254882E+0 4.584804E+0 3.872230E+0 6.969697E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.070707E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.171717E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.272727E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.373737E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.474747E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.575758E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.676768E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.777778E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.878788E-8 4.254882E+0 4.584804E+0 3.872230E+0 7.979798E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.080808E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.181818E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.282828E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.383838E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.484848E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.585859E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.686869E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.787879E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.888889E-8 4.254882E+0 4.584804E+0 3.872230E+0 8.989899E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.090909E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.191919E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.292929E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.393939E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.494949E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.595960E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.696970E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.797980E-8 4.254882E+0 4.584804E+0 3.872230E+0 9.898990E-8 4.254882E+0 4.584804E+0 3.872230E+0 1.000000E-7 4.254882E+0 4.584804E+0 3.872230E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.928697E+0 1.501451E+0 2.444300E+0 1.010101E-9 1.928833E+0 1.501565E+0 2.444457E+0 2.020202E-9 1.928706E+0 1.501512E+0 2.444184E+0 3.030303E-9 1.928400E+0 1.501332E+0 2.443684E+0 4.040404E-9 1.928076E+0 1.501142E+0 2.443080E+0 5.050505E-9 1.864483E+0 1.500083E+0 1.148634E+0 6.060606E-9 6.192242E-3 3.050646E-1 -1.364443E-3 7.070707E-9 2.665151E-3 2.049062E-3 1.703432E-3 8.080808E-9 1.176152E-3 2.060344E-3 7.019506E-4 9.090909E-9 5.121859E-4 8.980376E-4 3.031647E-4 1.010101E-8 2.414483E-4 4.032254E-4 1.433092E-4 1.111111E-8 1.298668E-4 1.969611E-4 7.545473E-5 1.212121E-8 8.056825E-5 1.102922E-4 4.366000E-5 1.313131E-8 5.606193E-5 7.219448E-5 2.704135E-5 1.414141E-8 4.194882E-5 5.382465E-5 1.747371E-5 1.515152E-8 3.263972E-5 4.362759E-5 1.156621E-5 1.616162E-8 2.588357E-5 3.698393E-5 7.755552E-6 1.717172E-8 2.070326E-5 3.203440E-5 5.235694E-6 1.818182E-8 1.661987E-5 2.801539E-5 3.547124E-6 1.919192E-8 1.335994E-5 2.459871E-5 2.407840E-6 2.020202E-8 1.074334E-5 2.163031E-5 1.636518E-6 2.121212E-8 8.638900E-6 1.902693E-5 1.113435E-6 2.222222E-8 6.945489E-6 1.673523E-5 7.584138E-7 2.323232E-8 5.582949E-6 1.471560E-5 5.173681E-7 2.424242E-8 4.486965E-6 1.293560E-5 0.0 2.525253E-8 3.605701E-6 1.136740E-5 0.0 2.626263E-8 2.897327E-6 9.986463E-6 0.0 2.727273E-8 2.328089E-6 8.771076E-6 0.0 2.828283E-8 1.870770E-6 7.701911E-6 0.0 2.929293E-8 1.503439E-6 6.761794E-6 0.0 3.030303E-8 1.208473E-6 5.935531E-6 0.0 3.131313E-8 9.716764E-7 5.209652E-6 0.0 3.232323E-8 7.815353E-7 4.572031E-6 0.0 3.333333E-8 6.288697E-7 4.012085E-6 0.0 3.434343E-8 3.999916E-7 3.520466E-6 0.0 3.535354E-8 0.0 3.088926E-6 0.0 3.636364E-8 0.0 2.710189E-6 0.0 3.737374E-8 0.0 2.377847E-6 0.0 3.838384E-8 0.0 2.086253E-6 0.0 3.939394E-8 0.0 1.830446E-6 0.0 4.040404E-8 0.0 1.606054E-6 0.0 4.141414E-8 0.0 1.409239E-6 0.0 4.242424E-8 0.0 1.236625E-6 0.0 4.343434E-8 0.0 1.085247E-6 0.0 4.444444E-8 0.0 9.525006E-7 0.0 4.545455E-8 0.0 8.360996E-7 0.0 4.646465E-8 0.0 7.340354E-7 0.0 4.747475E-8 0.0 6.445468E-7 0.0 4.848485E-8 0.0 5.660857E-7 0.0 4.949495E-8 0.0 1.287558E-8 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 -1.764427E-7 8.775907E-7 -1.403432E-6 2.020202E-9 -3.527170E-5 -2.729295E-5 -3.943238E-5 3.030303E-9 -3.441344E-5 -2.828227E-5 -4.277397E-5 4.040404E-9 -2.641469E-5 -1.730025E-5 -6.733332E-5 5.050505E-9 -1.349200E-3 -1.669119E-4 -1.419170E-2 6.060606E-9 6.617475E-1 -2.458802E-2 1.912273E+0 7.070707E-9 1.768584E+0 9.441265E-1 2.395770E+0 8.080808E-9 1.914429E+0 1.441039E+0 2.440680E+0 9.090909E-9 1.927264E+0 1.494591E+0 2.443893E+0 1.010101E-8 1.928426E+0 1.500561E+0 2.444163E+0 1.111111E-8 1.928562E+0 1.501244E+0 2.444221E+0 1.212121E-8 1.928600E+0 1.501337E+0 2.444250E+0 1.313131E-8 1.928623E+0 1.501361E+0 2.444268E+0 1.414141E-8 1.928640E+0 1.501375E+0 2.444280E+0 1.515152E-8 1.928653E+0 1.501387E+0 2.444287E+0 1.616162E-8 1.928663E+0 1.501396E+0 2.444292E+0 1.717172E-8 1.928671E+0 1.501404E+0 2.444295E+0 1.818182E-8 1.928677E+0 1.501411E+0 2.444297E+0 1.919192E-8 1.928681E+0 1.501417E+0 2.444298E+0 2.020202E-8 1.928685E+0 1.501422E+0 2.444299E+0 2.121212E-8 1.928688E+0 1.501426E+0 2.444299E+0 2.222222E-8 1.928690E+0 1.501429E+0 2.444299E+0 2.323232E-8 1.928691E+0 1.501432E+0 2.444300E+0 2.424242E-8 1.928693E+0 1.501435E+0 2.444300E+0 2.525253E-8 1.928694E+0 1.501437E+0 2.444300E+0 2.626263E-8 1.928695E+0 1.501439E+0 2.444300E+0 2.727273E-8 1.928695E+0 1.501441E+0 2.444300E+0 2.828283E-8 1.928696E+0 1.501442E+0 2.444300E+0 2.929293E-8 1.928696E+0 1.501444E+0 2.444300E+0 3.030303E-8 1.928696E+0 1.501445E+0 2.444300E+0 3.131313E-8 1.928697E+0 1.501446E+0 2.444300E+0 3.232323E-8 1.928697E+0 1.501447E+0 2.444300E+0 3.333333E-8 1.928697E+0 1.501447E+0 2.444300E+0 3.434343E-8 1.928697E+0 1.501448E+0 2.444300E+0 3.535354E-8 1.928697E+0 1.501448E+0 2.444300E+0 3.636364E-8 1.928697E+0 1.501449E+0 2.444300E+0 3.737374E-8 1.928697E+0 1.501449E+0 2.444300E+0 3.838384E-8 1.928697E+0 1.501449E+0 2.444300E+0 3.939394E-8 1.928697E+0 1.501450E+0 2.444300E+0 4.040404E-8 1.928697E+0 1.501450E+0 2.444300E+0 4.141414E-8 1.928697E+0 1.501450E+0 2.444300E+0 4.242424E-8 1.928697E+0 1.501450E+0 2.444300E+0 4.343434E-8 1.928697E+0 1.501450E+0 2.444300E+0 4.444444E-8 1.928697E+0 1.501451E+0 2.444300E+0 4.545455E-8 1.928697E+0 1.501451E+0 2.444300E+0 4.646465E-8 1.928697E+0 1.501451E+0 2.444300E+0 4.747475E-8 1.928697E+0 1.501451E+0 2.444300E+0 4.848485E-8 1.928697E+0 1.501451E+0 2.444300E+0 4.949495E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.050505E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.151515E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.252525E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.353535E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.454545E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.555556E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.656566E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.757576E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.858586E-8 1.928697E+0 1.501451E+0 2.444300E+0 5.959596E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.060606E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.161616E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.262626E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.363636E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.464646E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.565657E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.666667E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.767677E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.868687E-8 1.928697E+0 1.501451E+0 2.444300E+0 6.969697E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.070707E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.171717E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.272727E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.373737E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.474747E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.575758E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.676768E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.777778E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.878788E-8 1.928697E+0 1.501451E+0 2.444300E+0 7.979798E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.080808E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.181818E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.282828E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.383838E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.484848E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.585859E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.686869E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.787879E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.888889E-8 1.928697E+0 1.501451E+0 2.444300E+0 8.989899E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.090909E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.191919E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.292929E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.393939E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.494949E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.595960E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.696970E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.797980E-8 1.928697E+0 1.501451E+0 2.444300E+0 9.898990E-8 1.928697E+0 1.501451E+0 2.444300E+0 1.000000E-7 1.928697E+0 1.501451E+0 2.444300E+0 | [Rising Waveform] R_fixture=50 V_fixture=6 0.0 4.254882E+0 4.584804E+0 3.872230E+0 1.010101E-9 4.254963E+0 4.584880E+0 3.872316E+0 2.020202E-9 4.254947E+0 4.584850E+0 3.872347E+0 3.030303E-9 4.255218E+0 4.585006E+0 3.872769E+0 4.040404E-9 4.255572E+0 4.585250E+0 3.873255E+0 5.050505E-9 4.279290E+0 4.585249E+0 4.613807E+0 6.060606E-9 5.959579E+0 5.375149E+0 5.996788E+0 7.070707E-9 5.996111E+0 5.987461E+0 5.999042E+0 8.080808E-9 5.999588E+0 5.997961E+0 5.999891E+0 9.090909E-9 5.999924E+0 5.999732E+0 5.999963E+0 1.010101E-8 5.999963E+0 5.999939E+0 5.999979E+0 1.111111E-8 5.999973E+0 5.999968E+0 5.999987E+0 1.212121E-8 5.999980E+0 5.999975E+0 5.999991E+0 1.313131E-8 5.999984E+0 5.999979E+0 5.999995E+0 1.414141E-8 5.999988E+0 5.999982E+0 5.999996E+0 1.515152E-8 5.999991E+0 5.999985E+0 5.999998E+0 1.616162E-8 5.999993E+0 5.999987E+0 5.999999E+0 1.717172E-8 5.999994E+0 5.999989E+0 5.999999E+0 1.818182E-8 5.999996E+0 5.999991E+0 5.999999E+0 1.919192E-8 5.999997E+0 5.999992E+0 6.000000E+0 2.020202E-8 5.999997E+0 5.999993E+0 6.000000E+0 2.121212E-8 5.999998E+0 5.999994E+0 6.000000E+0 2.222222E-8 5.999998E+0 5.999995E+0 6.000000E+0 2.323232E-8 5.999999E+0 5.999996E+0 6.000000E+0 2.424242E-8 5.999999E+0 5.999996E+0 6.000000E+0 2.525253E-8 5.999999E+0 5.999997E+0 6.000000E+0 2.626263E-8 5.999999E+0 5.999997E+0 6.000000E+0 2.727273E-8 6.000000E+0 5.999998E+0 6.000000E+0 2.828283E-8 6.000000E+0 5.999998E+0 6.000000E+0 2.929293E-8 6.000000E+0 5.999998E+0 6.000000E+0 3.030303E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.131313E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.232323E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.333333E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.434343E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.535354E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.636364E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.737374E-8 6.000000E+0 5.999999E+0 6.000000E+0 3.838384E-8 6.000000E+0 6.000000E+0 6.000000E+0 3.939394E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.040404E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.141414E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.242424E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.343434E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.444444E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.545455E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.646465E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.747475E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.848485E-8 6.000000E+0 6.000000E+0 6.000000E+0 4.949495E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.050505E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.151515E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.252525E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.353535E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.454545E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.555556E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.656566E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.757576E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.858586E-8 6.000000E+0 6.000000E+0 6.000000E+0 5.959596E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.060606E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.161616E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.262626E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.363636E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.464646E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.565657E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.666667E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.767677E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.868687E-8 6.000000E+0 6.000000E+0 6.000000E+0 6.969697E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.070707E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.171717E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.272727E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.373737E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.474747E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.575758E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.676768E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.777778E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.878788E-8 6.000000E+0 6.000000E+0 6.000000E+0 7.979798E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.080808E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.181818E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.282828E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.383838E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.484848E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.585859E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.686869E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.787879E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.888889E-8 6.000000E+0 6.000000E+0 6.000000E+0 8.989899E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.090909E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.191919E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.292929E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.393939E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.494949E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.595960E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.696970E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.797980E-8 6.000000E+0 6.000000E+0 6.000000E+0 9.898990E-8 6.000000E+0 6.000000E+0 6.000000E+0 1.000000E-7 6.000000E+0 6.000000E+0 6.000000E+0 | [Ramp] R_load=50 dV/dt_r 1.157E+0/7.713E-10 9.009E-1/7.738E-10 1.467E+0/6.274E-10 dV/dt_f 1.047E+0/1.505E-9 8.491E-1/1.613E-9 1.277E+0/1.357E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Shmitt_Input Model_type Input Vinh=4.3 Vinl=1.5 C_comp 1.5p 1.5p 1.5p [Model Spec] Vinh+ 3.56 3 4.2 Vinh- 2.25 2.2 2.5 Vinl+ 3.55 2.3 4.3 Vinl- 2.24 1.5 2.6 | [Temperature Range] 25 85 -40 | [Voltage Range] 6 6 6 | [GND Clamp] -6.000000E+0 -3.353718E+0 -3.291274E+0 -3.424066E+0 -5.900000E+0 -3.286932E+0 -3.226523E+0 -3.355048E+0 -5.800000E+0 -3.220147E+0 -3.161771E+0 -3.286031E+0 -5.600000E+0 -3.086575E+0 -3.032268E+0 -3.147996E+0 -5.500000E+0 -3.019789E+0 -2.967517E+0 -3.078978E+0 -5.400000E+0 -2.953004E+0 -2.902765E+0 -3.009961E+0 -5.300000E+0 -2.886218E+0 -2.838014E+0 -2.940943E+0 -5.200000E+0 -2.819432E+0 -2.773262E+0 -2.871926E+0 -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -5.000000E-1 -8.319488E-5 -4.939677E-5 -8.318570E-5 -4.000000E-1 -8.491582E-6 -9.915137E-6 -5.195841E-6 -3.000000E-1 -5.177096E-7 -1.035773E-6 -1.489760E-7 -2.000000E-1 -2.072736E-8 -7.066026E-8 -2.411388E-9 -1.000000E-1 -6.710924E-10 -3.708649E-9 -1.010733E-10 1.000000E-1 -5.389331E-11 9.025736E-11 -6.798206E-11 2.000000E-1 -4.906897E-11 1.050520E-10 -6.416662E-11 3.000000E-1 -4.475864E-11 1.134349E-10 -6.035827E-11 4.000000E-1 -4.054013E-11 1.207475E-10 -5.655110E-11 5.000000E-1 -3.635559E-11 1.277002E-10 -5.274448E-11 7.000000E-1 -2.802536E-11 1.411236E-10 -4.513190E-11 8.000000E-1 -2.386802E-11 1.477374E-10 -4.132539E-11 9.000000E-1 -1.971268E-11 1.543015E-10 -3.751843E-11 1.000000E+0 -1.555778E-11 1.608611E-10 -3.371170E-11 1.200000E+0 -7.246648E-12 1.739320E-10 -2.609779E-11 1.300000E+0 -3.089529E-12 1.804748E-10 -2.228973E-11 1.400000E+0 1.068923E-12 1.869900E-10 -1.848299E-11 1.500000E+0 5.229595E-12 1.935319E-10 -1.467493E-11 1.600000E+0 9.392043E-12 2.000733E-10 -1.086731E-11 1.800000E+0 1.772316E-11 2.131988E-10 -3.250733E-12 1.900000E+0 2.189271E-11 2.197455E-10 5.568879E-13 2.000000E+0 2.606360E-11 2.263270E-10 4.365397E-12 2.100000E+0 3.023715E-11 2.329505E-10 8.173018E-12 2.200000E+0 3.441425E-11 2.395897E-10 1.198242E-11 2.400000E+0 4.280043E-11 2.527889E-10 1.963318E-11 2.500000E+0 4.698464E-11 2.594556E-10 2.343903E-11 2.600000E+0 5.117062E-11 2.661258E-10 2.724487E-11 2.700000E+0 5.536105E-11 2.728058E-10 3.105072E-11 2.800000E+0 5.955680E-11 2.795781E-10 3.485656E-11 3.000000E+0 6.796341E-11 2.931175E-10 4.247003E-11 3.100000E+0 7.217782E-11 2.999840E-10 4.627587E-11 3.200000E+0 7.639844E-11 3.068958E-10 5.008172E-11 3.300000E+0 8.062795E-11 3.139622E-10 5.388845E-11 3.500000E+0 8.912160E-11 3.281357E-10 6.150280E-11 3.600000E+0 9.338485E-11 3.354632E-10 6.531131E-11 3.700000E+0 9.766587E-11 3.428031E-10 6.911805E-11 3.800000E+0 1.019629E-10 3.503828E-10 7.293011E-11 3.900000E+0 1.062812E-10 3.581153E-10 7.673329E-11 4.100000E+0 1.149836E-10 3.740048E-10 8.435563E-11 4.200000E+0 1.193730E-10 3.823146E-10 8.816769E-11 4.300000E+0 1.237890E-10 3.908696E-10 9.197798E-11 4.400000E+0 1.282405E-10 3.996856E-10 9.579359E-11 4.500000E+0 1.327276E-10 4.087877E-10 9.960566E-11 4.700000E+0 1.418190E-10 4.279688E-10 1.072333E-10 4.800000E+0 1.464340E-10 4.381047E-10 1.110543E-10 4.900000E+0 1.510969E-10 4.487752E-10 1.148681E-10 5.000000E+0 1.558131E-10 4.597442E-10 1.186891E-10 5.200000E+0 1.654197E-10 4.831016E-10 1.263327E-10 5.300000E+0 1.703171E-10 4.956995E-10 1.301590E-10 5.400000E+0 1.752856E-10 5.087113E-10 1.339853E-10 5.500000E+0 1.803286E-10 5.223146E-10 1.378133E-10 5.600000E+0 1.854516E-10 5.367067E-10 1.416467E-10 5.800000E+0 1.959464E-10 5.673204E-10 1.493081E-10 5.900000E+0 2.013252E-10 5.839471E-10 1.531450E-10 6.000000E+0 2.067182E-10 6.036558E-10 1.569820E-10 | [POWER Clamp] 0.0 2.067182E-10 6.036558E-10 1.569820E-10 -10.000000E-2 2.123457E-10 6.842651E-10 1.608278E-10 -2.000000E-1 2.197318E-10 2.137574E-9 1.646612E-10 -3.000000E-1 2.932605E-10 3.509332E-8 1.685763E-10 -4.000000E-1 3.228410E-9 7.912403E-7 1.727844E-10 -5.000000E-1 1.295776E-7 1.813348E-5 2.224763E-10 -6.000000E-1 5.576280E-6 4.113088E-4 5.875737E-9 -7.000000E-1 2.384688E-4 7.529231E-3 7.017369E-7 -8.000000E-1 7.712748E-3 4.801669E-2 8.607908E-5 -9.000000E-1 5.509671E-2 1.183475E-1 7.423387E-3 -1.000000E+0 1.311753E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066468E+0 1.135890E+0 9.964087E-1 -2.100000E+0 1.163061E+0 1.232048E+0 1.093517E+0 -2.200000E+0 1.259761E+0 1.328327E+0 1.190716E+0 -2.300000E+0 1.356560E+0 1.424719E+0 1.287999E+0 -2.400000E+0 1.453453E+0 1.521215E+0 1.385360E+0 -2.500000E+0 1.550418E+0 1.617747E+0 1.482792E+0 -2.600000E+0 1.647390E+0 1.714279E+0 1.580254E+0 -2.700000E+0 1.744363E+0 1.810811E+0 1.677716E+0 -2.800000E+0 1.841335E+0 1.907343E+0 1.775178E+0 -2.900000E+0 1.938308E+0 2.003875E+0 1.872639E+0 -3.000000E+0 2.035280E+0 2.100408E+0 1.970101E+0 -3.100000E+0 2.132252E+0 2.196940E+0 2.067563E+0 -3.200000E+0 2.229225E+0 2.293472E+0 2.165024E+0 -3.300000E+0 2.326197E+0 2.390004E+0 2.262486E+0 -3.400000E+0 2.423170E+0 2.486536E+0 2.359947E+0 -3.500000E+0 2.520142E+0 2.583068E+0 2.457409E+0 -3.600000E+0 2.617114E+0 2.679600E+0 2.554871E+0 -3.700000E+0 2.714087E+0 2.776132E+0 2.652332E+0 -3.800000E+0 2.811059E+0 2.872664E+0 2.749794E+0 -3.900000E+0 2.908032E+0 2.969197E+0 2.847256E+0 -4.000000E+0 3.005004E+0 3.065729E+0 2.944717E+0 -4.100000E+0 3.101977E+0 3.162261E+0 3.042179E+0 -4.200000E+0 3.198949E+0 3.258793E+0 3.139641E+0 -4.300000E+0 3.295921E+0 3.355325E+0 3.237102E+0 -4.400000E+0 3.392894E+0 3.451857E+0 3.334564E+0 -4.500000E+0 3.489866E+0 3.548389E+0 3.432026E+0 -4.600000E+0 3.586839E+0 3.644922E+0 3.529487E+0 -4.700000E+0 3.683811E+0 3.741454E+0 3.626949E+0 -4.800000E+0 3.780784E+0 3.837986E+0 3.724411E+0 -4.900000E+0 3.877756E+0 3.934518E+0 3.821872E+0 -5.000000E+0 3.974728E+0 4.031050E+0 3.919334E+0 -5.100000E+0 4.071701E+0 4.127582E+0 4.016796E+0 -5.200000E+0 4.168673E+0 4.224114E+0 4.114257E+0 -5.300000E+0 4.265645E+0 4.320646E+0 4.211719E+0 -5.400000E+0 4.362618E+0 4.417179E+0 4.309181E+0 -5.500000E+0 4.459590E+0 4.513711E+0 4.406642E+0 -5.600000E+0 4.556563E+0 4.610243E+0 4.504104E+0 -5.700000E+0 4.653535E+0 4.706775E+0 4.601566E+0 -5.800000E+0 4.750508E+0 4.803307E+0 4.699027E+0 -5.900000E+0 4.847480E+0 4.899839E+0 4.796489E+0 -6.000000E+0 4.944452E+0 4.996371E+0 4.893950E+0 | |[End Sxx_Shmitt_Input | |====================================================================== [End]