|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S14P5 | TinyLogic(tm) HS Schmitt INVERTER | SC70-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s14p5_300.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.03 0.022 0.032 L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a Sxx_Shmitt_Input 32m 1.01n 0.13p 2 b Sxx_Shmitt_Input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y Sxx_Output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3 3 3 | [Pullup] -3.000000E+0 2.094009E+0 2.169617E+0 2.017724E+0 -2.900000E+0 1.995555E+0 2.071366E+0 1.919026E+0 -2.800000E+0 1.897166E+0 1.973186E+0 1.820384E+0 -2.700000E+0 1.798847E+0 1.875085E+0 1.721804E+0 -2.600000E+0 1.700608E+0 1.777070E+0 1.623292E+0 -2.500000E+0 1.602457E+0 1.679150E+0 1.524858E+0 -2.400000E+0 1.504405E+0 1.581338E+0 1.426511E+0 -2.300000E+0 1.406466E+0 1.483646E+0 1.328265E+0 -2.200000E+0 1.308656E+0 1.386091E+0 1.230134E+0 -2.100000E+0 1.210993E+0 1.288692E+0 1.132137E+0 -2.000000E+0 1.113503E+0 1.191472E+0 1.034298E+0 -1.900000E+0 1.016215E+0 1.094461E+0 9.366483E-1 -1.800000E+0 9.191701E-1 9.976968E-1 8.392294E-1 -1.700000E+0 8.224203E-1 9.012270E-1 7.420972E-1 -1.600000E+0 7.260368E-1 8.051154E-1 6.453306E-1 -1.500000E+0 6.301198E-1 7.094485E-1 5.490462E-1 -1.400000E+0 5.348160E-1 6.143473E-1 4.534256E-1 -1.300000E+0 4.403525E-1 5.199891E-1 3.587733E-1 -1.200000E+0 3.471063E-1 4.266471E-1 2.656569E-1 -1.100000E+0 2.557670E-1 3.347718E-1 1.753098E-1 -1.000000E+0 1.677844E-1 2.451779E-1 9.147306E-2 -9.000000E-1 8.720443E-2 1.595392E-1 2.933675E-2 -8.000000E-1 2.729064E-2 8.226027E-2 1.536300E-2 -7.000000E-1 9.829897E-3 2.568431E-2 1.315053E-2 -6.000000E-1 7.728542E-3 6.940935E-3 1.129453E-2 -5.000000E-1 6.393416E-3 4.548529E-3 9.439742E-3 -4.000000E-1 5.086363E-3 3.548359E-3 7.566617E-3 -3.000000E-1 3.787998E-3 2.627555E-3 5.678769E-3 -2.000000E-1 2.502874E-3 1.727398E-3 3.782574E-3 -1.000000E-1 1.237533E-3 8.497207E-4 1.886169E-3 0.0 2.084124E-10 6.614899E-10 1.586471E-10 1.000000E-1 -1.183888E-3 -8.101549E-4 -1.810005E-3 2.000000E-1 -2.294919E-3 -1.573515E-3 -3.488333E-3 3.000000E-1 -3.333655E-3 -2.290188E-3 -5.037911E-3 4.000000E-1 -4.300669E-3 -2.960289E-3 -6.461586E-3 5.000000E-1 -5.196551E-3 -3.583944E-3 -7.762108E-3 6.000000E-1 -6.021916E-3 -4.161294E-3 -8.942083E-3 7.000000E-1 -6.777423E-3 -4.692500E-3 -1.000391E-2 8.000000E-1 -7.463796E-3 -5.177758E-3 -1.094967E-2 9.000000E-1 -8.081877E-3 -5.617317E-3 -1.178104E-2 1.000000E+0 -8.632714E-3 -6.011523E-3 -1.249943E-2 1.100000E+0 -9.117730E-3 -6.360883E-3 -1.310709E-2 1.200000E+0 -9.539019E-3 -6.666201E-3 -1.360942E-2 1.300000E+0 -9.899819E-3 -6.928806E-3 -1.401725E-2 1.400000E+0 -1.020504E-2 -7.150924E-3 -1.434609E-2 1.500000E+0 -1.046143E-2 -7.336134E-3 -1.461258E-2 1.600000E+0 -1.067695E-2 -7.489559E-3 -1.483146E-2 1.700000E+0 -1.085947E-2 -7.617343E-3 -1.501431E-2 1.800000E+0 -1.101584E-2 -7.725475E-3 -1.516983E-2 1.900000E+0 -1.115149E-2 -7.818822E-3 -1.530435E-2 2.000000E+0 -1.127060E-2 -7.900911E-3 -1.542253E-2 2.100000E+0 -1.137637E-2 -7.974192E-3 -1.552781E-2 2.200000E+0 -1.147123E-2 -8.040380E-3 -1.562276E-2 2.300000E+0 -1.155707E-2 -8.100719E-3 -1.570931E-2 2.400000E+0 -1.163538E-2 -8.156142E-3 -1.578898E-2 2.500000E+0 -1.170732E-2 -8.207373E-3 -1.586293E-2 2.600000E+0 -1.177385E-2 -8.254986E-3 -1.593207E-2 2.700000E+0 -1.183573E-2 -8.299449E-3 -1.599715E-2 2.800000E+0 -1.189360E-2 -8.341148E-3 -1.605876E-2 2.900000E+0 -1.194796E-2 -8.380405E-3 -1.611739E-2 3.000000E+0 -1.199926E-2 -8.417494E-3 -1.617343E-2 3.100000E+0 -1.204786E-2 -8.452652E-3 -1.622722E-2 3.200000E+0 -1.209412E-2 -8.486197E-3 -1.627904E-2 3.300000E+0 -1.213920E-2 -8.519919E-3 -1.632942E-2 3.400000E+0 -1.219735E-2 -8.568561E-3 -1.638808E-2 3.500000E+0 -1.239169E-2 -8.708142E-3 -1.659129E-2 3.600000E+0 -1.313099E-2 -9.249463E-3 -1.777929E-2 3.700000E+0 -1.476731E-2 -1.216406E-2 -2.081565E-2 3.800000E+0 -1.906478E-2 -3.372303E-2 -2.474610E-2 3.900000E+0 -4.875558E-2 -1.010126E-1 -3.080684E-2 4.000000E+0 -1.312762E-1 -1.983532E-1 -6.997841E-2 4.100000E+0 -2.397074E-1 -3.085204E-1 -1.682657E-1 4.200000E+0 -3.581288E-1 -4.249568E-1 -2.875828E-1 4.300000E+0 -4.814029E-1 -5.449799E-1 -4.143309E-1 4.400000E+0 -6.074772E-1 -6.672928E-1 -5.446718E-1 4.500000E+0 -7.353531E-1 -7.911834E-1 -6.770951E-1 4.600000E+0 -8.644871E-1 -9.162223E-1 -8.108789E-1 4.700000E+0 -9.945394E-1 -1.042132E+0 -9.456091E-1 4.800000E+0 -1.125293E+0 -1.168725E+0 -1.081037E+0 4.900000E+0 -1.256598E+0 -1.295865E+0 -1.217001E+0 5.000000E+0 -1.388349E+0 -1.423456E+0 -1.353389E+0 5.100000E+0 -1.520466E+0 -1.551422E+0 -1.490120E+0 5.200000E+0 -1.652891E+0 -1.679707E+0 -1.627134E+0 5.300000E+0 -1.785577E+0 -1.808264E+0 -1.764388E+0 5.400000E+0 -1.918487E+0 -1.937058E+0 -1.901844E+0 5.500000E+0 -2.051592E+0 -2.066059E+0 -2.039477E+0 5.600000E+0 -2.184869E+0 -2.195243E+0 -2.177262E+0 5.700000E+0 -2.318296E+0 -2.324589E+0 -2.315183E+0 5.800000E+0 -2.451856E+0 -2.454075E+0 -2.453221E+0 5.900000E+0 -2.585460E+0 -2.583598E+0 -2.591307E+0 6.000000E+0 -2.719065E+0 -2.713122E+0 -2.729397E+0 | [Pulldown] -3.000000E+0 -2.706214E+0 -2.704169E+0 -2.712006E+0 -2.900000E+0 -2.572648E+0 -2.574670E+0 -2.573981E+0 -2.800000E+0 -2.439090E+0 -2.445174E+0 -2.435966E+0 -2.700000E+0 -2.305578E+0 -2.315721E+0 -2.297999E+0 -2.600000E+0 -2.172200E+0 -2.186409E+0 -2.160150E+0 -2.500000E+0 -2.038974E+0 -2.057261E+0 -2.022437E+0 -2.400000E+0 -1.905922E+0 -1.928298E+0 -1.884879E+0 -2.300000E+0 -1.773068E+0 -1.799543E+0 -1.747499E+0 -2.200000E+0 -1.640442E+0 -1.671029E+0 -1.610327E+0 -2.100000E+0 -1.508081E+0 -1.542790E+0 -1.473399E+0 -2.000000E+0 -1.376034E+0 -1.414875E+0 -1.336762E+0 -1.900000E+0 -1.244363E+0 -1.287341E+0 -1.200480E+0 -1.800000E+0 -1.113148E+0 -1.160265E+0 -1.064638E+0 -1.700000E+0 -9.825005E-1 -1.033748E+0 -9.293543E-1 -1.600000E+0 -8.525768E-1 -9.079268E-1 -7.948045E-1 -1.500000E+0 -7.236054E-1 -7.829973E-1 -6.612591E-1 -1.400000E+0 -5.959466E-1 -6.592465E-1 -5.291775E-1 -1.300000E+0 -4.701825E-1 -5.371214E-1 -3.993781E-1 -1.200000E+0 -3.473962E-1 -4.173684E-1 -2.736208E-1 -1.100000E+0 -2.298461E-1 -3.013567E-1 -1.564566E-1 -1.000000E+0 -1.232335E-1 -1.919403E-1 -6.354152E-2 -9.000000E-1 -4.471916E-2 -9.610999E-2 -2.991041E-2 -8.000000E-1 -1.817900E-2 -3.164047E-2 -2.331575E-2 -7.000000E-1 -1.331258E-2 -1.162232E-2 -1.822020E-2 -6.000000E-1 -1.051690E-2 -8.065711E-3 -1.377655E-2 -5.000000E-1 -8.402369E-3 -6.455468E-3 -1.086043E-2 -4.000000E-1 -6.687954E-3 -5.134267E-3 -8.699253E-3 -3.000000E-1 -5.047103E-3 -3.860037E-3 -6.594003E-3 -2.000000E-1 -3.385134E-3 -2.579681E-3 -4.441006E-3 -1.000000E-1 -1.699528E-3 -1.289981E-3 -2.240211E-3 0.0 -1.537132E-10 -1.696186E-10 -1.206922E-10 1.000000E-1 1.644589E-3 1.241147E-3 2.182850E-3 2.000000E-1 3.173553E-3 2.392391E-3 4.218176E-3 3.000000E-1 4.587506E-3 3.454351E-3 6.106276E-3 4.000000E-1 5.887092E-3 4.427662E-3 7.847481E-3 5.000000E-1 7.072980E-3 5.312982E-3 9.442113E-3 6.000000E-1 8.145855E-3 6.110996E-3 1.089042E-2 7.000000E-1 9.106408E-3 6.822428E-3 1.219242E-2 8.000000E-1 9.955304E-3 7.448073E-3 1.334759E-2 9.000000E-1 1.069313E-2 7.988858E-3 1.435423E-2 1.000000E+0 1.132036E-2 8.446013E-3 1.520842E-2 1.100000E+0 1.183753E-2 8.821513E-3 1.590386E-2 1.200000E+0 1.224683E-2 9.119184E-3 1.643755E-2 1.300000E+0 1.255625E-2 9.346660E-3 1.682321E-2 1.400000E+0 1.278296E-2 9.516416E-3 1.709379E-2 1.500000E+0 1.294868E-2 9.643127E-3 1.728549E-2 1.600000E+0 1.307234E-2 9.739552E-3 1.742567E-2 1.700000E+0 1.316737E-2 9.814910E-3 1.753206E-2 1.800000E+0 1.324259E-2 9.875390E-3 1.761567E-2 1.900000E+0 1.330376E-2 9.925101E-3 1.768342E-2 2.000000E+0 1.335468E-2 9.966813E-3 1.773978E-2 2.100000E+0 1.339792E-2 1.000244E-2 1.778770E-2 2.200000E+0 1.343528E-2 1.003335E-2 1.782924E-2 2.300000E+0 1.346806E-2 1.006051E-2 1.786583E-2 2.400000E+0 1.349717E-2 1.008467E-2 1.789851E-2 2.500000E+0 1.352334E-2 1.010638E-2 1.792806E-2 2.600000E+0 1.354709E-2 1.012606E-2 1.795507E-2 2.700000E+0 1.356883E-2 1.014404E-2 1.797997E-2 2.800000E+0 1.358890E-2 1.016059E-2 1.800312E-2 2.900000E+0 1.360755E-2 1.017593E-2 1.802480E-2 3.000000E+0 1.362499E-2 1.019023E-2 1.804524E-2 3.100000E+0 1.364142E-2 1.020364E-2 1.806465E-2 3.200000E+0 1.365698E-2 1.021629E-2 1.808319E-2 3.300000E+0 1.367182E-2 1.022844E-2 1.810104E-2 3.400000E+0 1.368611E-2 1.024344E-2 1.811838E-2 3.500000E+0 1.370123E-2 1.033492E-2 1.813544E-2 3.600000E+0 1.375008E-2 1.207699E-2 1.815496E-2 3.700000E+0 1.488218E-2 3.232649E-2 1.821523E-2 3.800000E+0 3.532425E-2 9.108533E-2 1.896387E-2 3.900000E+0 9.893188E-2 1.696757E-1 3.830967E-2 4.000000E+0 1.813042E-1 2.561478E-1 1.069412E-1 4.100000E+0 2.703960E-1 3.464825E-1 1.931513E-1 4.200000E+0 3.626852E-1 4.390526E-1 2.849541E-1 4.300000E+0 4.568066E-1 5.330652E-1 3.792623E-1 4.400000E+0 5.521057E-1 6.280805E-1 4.749819E-1 4.500000E+0 6.482210E-1 7.238303E-1 5.716122E-1 4.600000E+0 7.449373E-1 8.201435E-1 6.688712E-1 4.700000E+0 8.421103E-1 9.169003E-1 7.665922E-1 4.800000E+0 9.396476E-1 1.014020E+0 8.646637E-1 4.900000E+0 1.037487E+0 1.111443E+0 9.630161E-1 5.000000E+0 1.135581E+0 1.209121E+0 1.061610E+0 5.100000E+0 1.233889E+0 1.307017E+0 1.160416E+0 5.200000E+0 1.332380E+0 1.405100E+0 1.259398E+0 5.300000E+0 1.431028E+0 1.503348E+0 1.358527E+0 5.400000E+0 1.529813E+0 1.601739E+0 1.457783E+0 5.500000E+0 1.628719E+0 1.700258E+0 1.557150E+0 5.600000E+0 1.727733E+0 1.798892E+0 1.656615E+0 5.700000E+0 1.826843E+0 1.897629E+0 1.756167E+0 5.800000E+0 1.926041E+0 1.996460E+0 1.855797E+0 5.900000E+0 2.025318E+0 2.095378E+0 1.955500E+0 6.000000E+0 2.124669E+0 2.194374E+0 2.055269E+0 | [Falling Waveform] R_fixture=50 V_fixture=3 0.0 3.000000E+0 3.000000E+0 3.000000E+0 1.010101E-9 3.000070E+0 3.000055E+0 3.000086E+0 2.020202E-9 3.000072E+0 3.000058E+0 3.000087E+0 3.030303E-9 2.999996E+0 3.000025E+0 2.999922E+0 4.040404E-9 2.999911E+0 2.999969E+0 2.999784E+0 5.050505E-9 2.999661E+0 2.999904E+0 2.998927E+0 6.060606E-9 2.997233E+0 2.999600E+0 2.981818E+0 7.070707E-9 2.941359E+0 3.000887E+0 2.540425E+0 8.080808E-9 2.643623E+0 2.973338E+0 2.287899E+0 9.090909E-9 2.468010E+0 2.773483E+0 2.179226E+0 1.010101E-8 2.385594E+0 2.631940E+0 2.136745E+0 1.111111E-8 2.350693E+0 2.556896E+0 2.120469E+0 1.212121E-8 2.336250E+0 2.522184E+0 2.114245E+0 1.313131E-8 2.330323E+0 2.506743E+0 2.111867E+0 1.414141E-8 2.327896E+0 2.499973E+0 2.110957E+0 1.515152E-8 2.326902E+0 2.497021E+0 2.110608E+0 1.616162E-8 2.326494E+0 2.495737E+0 2.110473E+0 1.717172E-8 2.326326E+0 2.495178E+0 2.110421E+0 1.818182E-8 2.326256E+0 2.494934E+0 2.110401E+0 1.919192E-8 2.326226E+0 2.494827E+0 2.110392E+0 2.020202E-8 2.326214E+0 2.494780E+0 2.110389E+0 2.121212E-8 2.326208E+0 2.494759E+0 2.110387E+0 2.222222E-8 2.326205E+0 2.494750E+0 2.110387E+0 2.323232E-8 2.326203E+0 2.494745E+0 2.110386E+0 2.424242E-8 2.326202E+0 2.494742E+0 2.110386E+0 2.525253E-8 2.326202E+0 2.494741E+0 2.110386E+0 2.626263E-8 2.326201E+0 2.494740E+0 2.110386E+0 2.727273E-8 2.326201E+0 2.494739E+0 2.110386E+0 2.828283E-8 2.326201E+0 2.494739E+0 2.110386E+0 2.929293E-8 2.326200E+0 2.494738E+0 2.110386E+0 3.030303E-8 2.326200E+0 2.494738E+0 2.110386E+0 3.131313E-8 2.326200E+0 2.494737E+0 2.110386E+0 3.232323E-8 2.326200E+0 2.494737E+0 2.110386E+0 3.333333E-8 2.326200E+0 2.494737E+0 2.110386E+0 3.434343E-8 2.326200E+0 2.494737E+0 2.110386E+0 3.535354E-8 2.326200E+0 2.494737E+0 2.110386E+0 3.636364E-8 2.326200E+0 2.494737E+0 2.110386E+0 3.737374E-8 2.326200E+0 2.494736E+0 2.110386E+0 3.838384E-8 2.326200E+0 2.494736E+0 2.110386E+0 3.939394E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.040404E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.141414E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.242424E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.343434E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.444444E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.545455E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.646465E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.747475E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.848485E-8 2.326200E+0 2.494736E+0 2.110386E+0 4.949495E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.050505E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.151515E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.252525E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.353535E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.454545E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.555556E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.656566E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.757576E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.858586E-8 2.326200E+0 2.494736E+0 2.110386E+0 5.959596E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.060606E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.161616E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.262626E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.363636E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.464646E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.565657E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.666667E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.767677E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.868687E-8 2.326200E+0 2.494736E+0 2.110386E+0 6.969697E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.070707E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.171717E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.272727E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.373737E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.474747E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.575758E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.676768E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.777778E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.878788E-8 2.326200E+0 2.494736E+0 2.110386E+0 7.979798E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.080808E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.181818E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.282828E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.383838E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.484848E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.585859E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.686869E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.787879E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.888889E-8 2.326200E+0 2.494736E+0 2.110386E+0 8.989899E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.090909E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.191919E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.292929E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.393939E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.494949E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.595960E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.696970E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.797980E-8 2.326200E+0 2.494736E+0 2.110386E+0 9.898990E-8 2.326200E+0 2.494736E+0 2.110386E+0 1.000000E-7 2.326200E+0 2.494736E+0 2.110386E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 5.824226E-1 4.124617E-1 7.819477E-1 1.010101E-9 5.824833E-1 4.125060E-1 7.820263E-1 2.020202E-9 5.824978E-1 4.125192E-1 7.820404E-1 3.030303E-9 5.824539E-1 4.125030E-1 7.819329E-1 4.040404E-9 5.823712E-1 4.124599E-1 7.817773E-1 5.050505E-9 5.821886E-1 4.124001E-1 7.810157E-1 6.060606E-9 5.948800E-1 4.121084E-1 9.419022E-2 7.070707E-9 1.538601E-2 4.153141E-1 9.837736E-4 8.080808E-9 1.459478E-3 1.226745E-2 7.342524E-4 9.090909E-9 7.545492E-4 1.681305E-3 3.230372E-4 1.010101E-8 3.511118E-4 9.470018E-4 1.471542E-4 1.111111E-8 1.696694E-4 4.572559E-4 7.070794E-5 1.212121E-8 8.762473E-5 2.241242E-4 3.631104E-5 1.313131E-8 4.954703E-5 1.146825E-4 1.999548E-5 1.414141E-8 3.092374E-5 6.318627E-5 1.172610E-5 1.515152E-8 2.107132E-5 3.844633E-5 7.228367E-6 1.616162E-8 1.532944E-5 2.604515E-5 4.618038E-6 1.717172E-8 1.163886E-5 1.938269E-5 3.021621E-6 1.818182E-8 9.064544E-6 1.544463E-5 2.007408E-6 1.919192E-8 7.161464E-6 1.285031E-5 1.346369E-6 2.020202E-8 5.702173E-6 1.096173E-5 9.084348E-7 2.121212E-8 4.559110E-6 9.478711E-6 6.153769E-7 2.222222E-8 3.653141E-6 8.255228E-6 0.0 2.323232E-8 2.930542E-6 7.216195E-6 0.0 2.424242E-8 2.352294E-6 6.319641E-6 0.0 2.525253E-8 1.888779E-6 5.539501E-6 0.0 2.626263E-8 1.516923E-6 4.857732E-6 0.0 2.727273E-8 1.218483E-6 4.260653E-6 0.0 2.828283E-8 9.789254E-7 3.737209E-6 0.0 2.929293E-8 7.866214E-7 3.278111E-6 0.0 3.030303E-8 6.322674E-7 2.875412E-6 0.0 3.131313E-8 4.763343E-7 2.522204E-6 0.0 3.232323E-8 0.0 2.212356E-6 0.0 3.333333E-8 0.0 1.940564E-6 0.0 3.434343E-8 0.0 1.702168E-6 0.0 3.535354E-8 0.0 1.493082E-6 0.0 3.636364E-8 0.0 1.309713E-6 0.0 3.737374E-8 0.0 1.148909E-6 0.0 3.838384E-8 0.0 1.007901E-6 0.0 3.939394E-8 0.0 8.842567E-7 0.0 4.040404E-8 0.0 7.758434E-7 0.0 4.141414E-8 0.0 6.807886E-7 0.0 4.242424E-8 0.0 5.974484E-7 0.0 4.343434E-8 0.0 5.243827E-7 0.0 4.444444E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 1.431603E-6 2.228111E-6 6.952073E-7 2.020202E-9 -7.108531E-7 -6.948365E-8 -9.156546E-7 3.030303E-9 -1.479630E-5 -5.458628E-6 -2.141672E-5 4.040404E-9 -1.157682E-5 -1.235381E-5 -1.371107E-5 5.050505E-9 -3.586283E-5 -5.200184E-6 -7.834805E-5 6.060606E-9 -1.568006E-5 -1.156664E-5 -1.280114E-2 7.070707E-9 2.255431E-2 2.815281E-4 5.351329E-1 8.080808E-9 4.560647E-1 5.763790E-3 7.586807E-1 9.090909E-9 5.677655E-1 2.913286E-1 7.796567E-1 1.010101E-8 5.805910E-1 3.940388E-1 7.816442E-1 1.111111E-8 5.821333E-1 4.096364E-1 7.818587E-1 1.212121E-8 5.823327E-1 4.119911E-1 7.818997E-1 1.313131E-8 5.823685E-1 4.123520E-1 7.819172E-1 1.414141E-8 5.823820E-1 4.124115E-1 7.819278E-1 1.515152E-8 5.823909E-1 4.124250E-1 7.819347E-1 1.616162E-8 5.823977E-1 4.124310E-1 7.819392E-1 1.717172E-8 5.824030E-1 4.124352E-1 7.819421E-1 1.818182E-8 5.824072E-1 4.124387E-1 7.819441E-1 1.919192E-8 5.824104E-1 4.124418E-1 7.819453E-1 2.020202E-8 5.824130E-1 4.124444E-1 7.819462E-1 2.121212E-8 5.824150E-1 4.124467E-1 7.819467E-1 2.222222E-8 5.824166E-1 4.124487E-1 7.819471E-1 2.323232E-8 5.824179E-1 4.124504E-1 7.819473E-1 2.424242E-8 5.824189E-1 4.124519E-1 7.819475E-1 2.525253E-8 5.824197E-1 4.124531E-1 7.819476E-1 2.626263E-8 5.824203E-1 4.124543E-1 7.819476E-1 2.727273E-8 5.824208E-1 4.124552E-1 7.819477E-1 2.828283E-8 5.824212E-1 4.124561E-1 7.819477E-1 2.929293E-8 5.824215E-1 4.124568E-1 7.819477E-1 3.030303E-8 5.824217E-1 4.124574E-1 7.819477E-1 3.131313E-8 5.824219E-1 4.124580E-1 7.819478E-1 3.232323E-8 5.824221E-1 4.124585E-1 7.819478E-1 3.333333E-8 5.824222E-1 4.124589E-1 7.819478E-1 3.434343E-8 5.824223E-1 4.124592E-1 7.819478E-1 3.535354E-8 5.824224E-1 4.124596E-1 7.819478E-1 3.636364E-8 5.824224E-1 4.124598E-1 7.819478E-1 3.737374E-8 5.824225E-1 4.124601E-1 7.819478E-1 3.838384E-8 5.824225E-1 4.124603E-1 7.819478E-1 3.939394E-8 5.824225E-1 4.124604E-1 7.819478E-1 4.040404E-8 5.824226E-1 4.124606E-1 7.819478E-1 4.141414E-8 5.824226E-1 4.124607E-1 7.819478E-1 4.242424E-8 5.824226E-1 4.124609E-1 7.819477E-1 4.343434E-8 5.824226E-1 4.124610E-1 7.819477E-1 4.444444E-8 5.824226E-1 4.124611E-1 7.819477E-1 4.545455E-8 5.824226E-1 4.124611E-1 7.819477E-1 4.646465E-8 5.824226E-1 4.124612E-1 7.819477E-1 4.747475E-8 5.824226E-1 4.124613E-1 7.819477E-1 4.848485E-8 5.824226E-1 4.124613E-1 7.819477E-1 4.949495E-8 5.824226E-1 4.124614E-1 7.819477E-1 5.050505E-8 5.824226E-1 4.124614E-1 7.819477E-1 5.151515E-8 5.824226E-1 4.124614E-1 7.819477E-1 5.252525E-8 5.824226E-1 4.124615E-1 7.819477E-1 5.353535E-8 5.824226E-1 4.124615E-1 7.819477E-1 5.454545E-8 5.824226E-1 4.124615E-1 7.819477E-1 5.555556E-8 5.824226E-1 4.124615E-1 7.819477E-1 5.656566E-8 5.824226E-1 4.124615E-1 7.819477E-1 5.757576E-8 5.824226E-1 4.124616E-1 7.819477E-1 5.858586E-8 5.824226E-1 4.124616E-1 7.819477E-1 5.959596E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.060606E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.161616E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.262626E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.363636E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.464646E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.565657E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.666667E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.767677E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.868687E-8 5.824226E-1 4.124616E-1 7.819477E-1 6.969697E-8 5.824226E-1 4.124616E-1 7.819477E-1 7.070707E-8 5.824226E-1 4.124616E-1 7.819477E-1 7.171717E-8 5.824226E-1 4.124616E-1 7.819477E-1 7.272727E-8 5.824226E-1 4.124616E-1 7.819477E-1 7.373737E-8 5.824226E-1 4.124616E-1 7.819477E-1 7.474747E-8 5.824226E-1 4.124617E-1 7.819477E-1 7.575758E-8 5.824226E-1 4.124617E-1 7.819477E-1 7.676768E-8 5.824226E-1 4.124617E-1 7.819477E-1 7.777778E-8 5.824226E-1 4.124617E-1 7.819477E-1 7.878788E-8 5.824226E-1 4.124617E-1 7.819477E-1 7.979798E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.080808E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.181818E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.282828E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.383838E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.484848E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.585859E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.686869E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.787879E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.888889E-8 5.824226E-1 4.124617E-1 7.819477E-1 8.989899E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.090909E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.191919E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.292929E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.393939E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.494949E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.595960E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.696970E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.797980E-8 5.824226E-1 4.124617E-1 7.819477E-1 9.898990E-8 5.824226E-1 4.124617E-1 7.819477E-1 1.000000E-7 5.824226E-1 4.124617E-1 7.819477E-1 | [Rising Waveform] R_fixture=50 V_fixture=3 0.0 2.326200E+0 2.494736E+0 2.110386E+0 1.010101E-9 2.326251E+0 2.494779E+0 2.110445E+0 2.020202E-9 2.326256E+0 2.494782E+0 2.110450E+0 3.030303E-9 2.326244E+0 2.494780E+0 2.110442E+0 4.040404E-9 2.326340E+0 2.494806E+0 2.110627E+0 5.050505E-9 2.326399E+0 2.494881E+0 2.110720E+0 6.060606E-9 2.326504E+0 2.494950E+0 2.684186E+0 7.070707E-9 2.919926E+0 2.493005E+0 2.997103E+0 8.080808E-9 2.996926E+0 2.948297E+0 2.999547E+0 9.090909E-9 2.999554E+0 2.995544E+0 2.999934E+0 1.010101E-8 2.999923E+0 2.999222E+0 2.999976E+0 1.111111E-8 2.999972E+0 2.999862E+0 2.999986E+0 1.212121E-8 2.999982E+0 2.999964E+0 2.999991E+0 1.313131E-8 2.999986E+0 2.999982E+0 2.999994E+0 1.414141E-8 2.999990E+0 2.999987E+0 2.999996E+0 1.515152E-8 2.999992E+0 2.999989E+0 2.999998E+0 1.616162E-8 2.999994E+0 2.999991E+0 2.999998E+0 1.717172E-8 2.999995E+0 2.999992E+0 2.999999E+0 1.818182E-8 2.999996E+0 2.999993E+0 2.999999E+0 1.919192E-8 2.999997E+0 2.999994E+0 2.999999E+0 2.020202E-8 2.999998E+0 2.999995E+0 3.000000E+0 2.121212E-8 2.999998E+0 2.999996E+0 3.000000E+0 2.222222E-8 2.999999E+0 2.999996E+0 3.000000E+0 2.323232E-8 2.999999E+0 2.999997E+0 3.000000E+0 2.424242E-8 2.999999E+0 2.999997E+0 3.000000E+0 2.525253E-8 2.999999E+0 2.999998E+0 3.000000E+0 2.626263E-8 2.999999E+0 2.999998E+0 3.000000E+0 2.727273E-8 2.999999E+0 2.999998E+0 3.000000E+0 2.828283E-8 3.000000E+0 2.999998E+0 3.000000E+0 2.929293E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.030303E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.131313E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.232323E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.333333E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.434343E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.535354E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.636364E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.737374E-8 3.000000E+0 2.999999E+0 3.000000E+0 3.838384E-8 3.000000E+0 3.000000E+0 3.000000E+0 3.939394E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.040404E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.141414E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.242424E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.343434E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.444444E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.545455E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.646465E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.747475E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.848485E-8 3.000000E+0 3.000000E+0 3.000000E+0 4.949495E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.050505E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.151515E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.252525E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.353535E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.454545E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.555556E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.656566E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.757576E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.858586E-8 3.000000E+0 3.000000E+0 3.000000E+0 5.959596E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.060606E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.161616E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.262626E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.363636E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.464646E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.565657E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.666667E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.767677E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.868687E-8 3.000000E+0 3.000000E+0 3.000000E+0 6.969697E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.070707E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.171717E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.272727E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.373737E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.474747E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.575758E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.676768E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.777778E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.878788E-8 3.000000E+0 3.000000E+0 3.000000E+0 7.979798E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.080808E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.181818E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.282828E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.383838E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.484848E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.585859E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.686869E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.787879E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.888889E-8 3.000000E+0 3.000000E+0 3.000000E+0 8.989899E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.090909E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.191919E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.292929E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.393939E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.494949E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.595960E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.696970E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.797980E-8 3.000000E+0 3.000000E+0 3.000000E+0 9.898990E-8 3.000000E+0 3.000000E+0 3.000000E+0 1.000000E-7 3.000000E+0 3.000000E+0 3.000000E+0 | [Ramp] R_load=50 dV/dt_r 3.495E-1/8.065E-10 2.475E-1/9.083E-10 4.692E-1/7.558E-10 dV/dt_f 4.043E-1/1.856E-9 3.032E-1/2.055E-9 5.338E-1/1.661E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Shmitt_Input Model_type Input Vinh=1.6 Vinl=0.3 C_comp 1.5p 1.5p 1.5p [Model Spec] Vinh+ 1.9 1.5 2.2 Vinh- 1.05 1.1 0.9 Vinl+ 1.9 1 2.65 Vinl- 1.05 0.6 1.35 | [Temperature Range] 25 85 -40 | [Voltage Range] 3 3 3 | [GND Clamp] -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319485E-5 -4.939673E-5 -8.318567E-5 -4.000000E-1 -8.491547E-6 -9.915101E-6 -5.195805E-6 -3.000000E-1 -5.176736E-7 -1.035737E-6 -1.489400E-7 -2.000000E-1 -2.069137E-8 -7.062425E-8 -2.375388E-9 -1.000000E-1 -6.350924E-10 -3.672649E-9 -6.507334E-11 0.0 -3.600087E-11 -3.884574E-11 -3.600000E-11 1.000000E-1 -1.789333E-11 1.262573E-10 -3.198208E-11 2.000000E-1 -1.306894E-11 1.410520E-10 -2.816658E-11 3.000000E-1 -8.758661E-12 1.494349E-10 -2.435829E-11 4.000000E-1 -4.540146E-12 1.567475E-10 -2.055101E-11 5.000000E-1 -3.557155E-13 1.637002E-10 -1.674461E-11 6.000000E-1 3.813394E-12 1.704634E-10 -1.293854E-11 7.000000E-1 7.974732E-12 1.771239E-10 -9.131584E-12 8.000000E-1 1.213207E-11 1.837375E-10 -5.325518E-12 9.000000E-1 1.628742E-11 1.903013E-10 -1.518785E-12 1.000000E+0 2.044187E-11 1.968610E-10 2.287948E-12 1.100000E+0 2.460343E-11 2.034177E-10 6.103562E-12 1.200000E+0 2.875789E-11 2.099361E-10 9.908962E-12 1.300000E+0 3.291367E-11 2.164771E-10 1.371481E-11 1.400000E+0 3.707079E-11 2.229914E-10 1.751932E-11 1.500000E+0 4.123013E-11 2.295319E-10 2.132516E-11 1.600000E+0 4.539080E-11 2.360725E-10 2.513056E-11 1.700000E+0 4.955369E-11 2.426237E-10 2.893641E-11 1.800000E+0 5.371925E-11 2.491958E-10 3.274270E-11 1.900000E+0 5.788703E-11 2.557416E-10 3.654854E-11 2.000000E+0 6.205703E-11 2.623226E-10 4.035528E-11 2.100000E+0 6.622969E-11 2.689457E-10 4.416201E-11 2.200000E+0 7.040590E-11 2.755591E-10 4.796963E-11 2.300000E+0 7.458478E-11 2.821645E-10 5.177725E-11 2.400000E+0 7.876633E-11 2.887646E-10 5.558487E-11 2.500000E+0 8.295142E-11 2.954321E-10 5.939338E-11 2.600000E+0 8.713919E-11 3.021023E-10 6.320011E-11 2.700000E+0 9.133139E-11 3.087646E-10 6.700951E-11 2.800000E+0 9.552803E-11 3.155360E-10 7.081713E-11 2.900000E+0 9.972734E-11 3.225384E-10 7.462386E-11 3.000000E+0 1.038929E-10 3.319460E-10 7.843415E-11 | [POWER Clamp] 0.0 1.038929E-10 3.319460E-10 7.843415E-11 -1.000000E-1 1.081482E-10 4.013172E-10 8.224266E-11 -2.000000E-1 1.140066E-10 1.842806E-9 8.604672E-11 -3.000000E-1 1.860512E-10 3.478569E-8 8.989343E-11 -4.000000E-1 3.119481E-9 7.909192E-7 9.406609E-11 -5.000000E-1 1.294669E-7 1.813315E-5 1.437268E-10 -6.000000E-1 5.576168E-6 4.113085E-4 5.796966E-9 -7.000000E-1 2.384687E-4 7.529231E-3 7.016581E-7 -8.000000E-1 7.712748E-3 4.801680E-2 8.607900E-5 -9.000000E-1 5.509671E-2 1.184755E-1 7.423387E-3 -1.000000E+0 1.311753E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066468E+0 1.135890E+0 9.964087E-1 -2.100000E+0 1.163061E+0 1.232048E+0 1.093517E+0 -2.200000E+0 1.259761E+0 1.328327E+0 1.190716E+0 -2.300000E+0 1.356560E+0 1.424719E+0 1.287999E+0 -2.400000E+0 1.453453E+0 1.521215E+0 1.385360E+0 -2.500000E+0 1.550418E+0 1.617747E+0 1.482792E+0 -2.600000E+0 1.647390E+0 1.714279E+0 1.580254E+0 -2.700000E+0 1.744363E+0 1.810811E+0 1.677716E+0 -2.800000E+0 1.841335E+0 1.907343E+0 1.775178E+0 -2.900000E+0 1.938308E+0 2.003875E+0 1.872639E+0 -3.000000E+0 2.035280E+0 2.100408E+0 1.970101E+0 | |[End Sxx_Shmitt_Input | |====================================================================== [End]