|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S14L6 | TinyLogic(tm) HS Schmitt INVERTER | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s14l6_450.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc Sxx_Shmitt_Input 13m 0.44n 0.31p 2 a Sxx_Shmitt_Input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y Sxx_Output 13m 0.46n 0.32p 5 nc Sxx_Shmitt_Input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 4.5 4.5 4.5 | [Pullup] -4.500000E+0 3.574416E+0 3.647022E+0 3.501487E+0 -4.400000E+0 3.475683E+0 3.548496E+0 3.402526E+0 -4.200000E+0 3.278215E+0 3.351443E+0 3.204604E+0 -4.100000E+0 3.179482E+0 3.252916E+0 3.105643E+0 -4.000000E+0 3.080748E+0 3.154389E+0 3.006682E+0 -3.800000E+0 2.883281E+0 2.957336E+0 2.808760E+0 -3.700000E+0 2.784547E+0 2.858809E+0 2.709798E+0 -3.500000E+0 2.587082E+0 2.661756E+0 2.511899E+0 -3.400000E+0 2.488381E+0 2.563235E+0 2.412992E+0 -3.300000E+0 2.389722E+0 2.464756E+0 2.314120E+0 -3.100000E+0 2.192543E+0 2.267953E+0 2.116495E+0 -3.000000E+0 2.094031E+0 2.169638E+0 2.017749E+0 -2.900000E+0 1.995579E+0 2.071389E+0 1.919053E+0 -2.700000E+0 1.798875E+0 1.875110E+0 1.721836E+0 -2.600000E+0 1.700638E+0 1.777097E+0 1.623327E+0 -2.500000E+0 1.602490E+0 1.679180E+0 1.524896E+0 -2.300000E+0 1.406506E+0 1.483681E+0 1.328311E+0 -2.200000E+0 1.308699E+0 1.386129E+0 1.230185E+0 -2.000000E+0 1.113556E+0 1.191518E+0 1.034363E+0 -1.900000E+0 1.016275E+0 1.094512E+0 9.367221E-1 -1.800000E+0 9.192379E-1 9.977537E-1 8.393142E-1 -1.600000E+0 7.261267E-1 8.051884E-1 6.454475E-1 -1.500000E+0 6.302256E-1 7.095327E-1 5.491877E-1 -1.400000E+0 5.349431E-1 6.144462E-1 4.536017E-1 -1.200000E+0 3.473080E-1 4.267944E-1 2.659729E-1 -1.100000E+0 2.560416E-1 3.349633E-1 1.757958E-1 -1.000000E+0 1.681954E-1 2.454466E-1 9.241584E-2 -8.000000E-1 2.898761E-2 8.287298E-2 1.903120E-2 -7.000000E-1 1.224966E-2 2.690989E-2 1.645500E-2 -5.000000E-1 8.232465E-3 6.023187E-3 1.188605E-2 -4.000000E-1 6.584268E-3 4.748717E-3 9.561204E-3 -3.000000E-1 4.933095E-3 3.542314E-3 7.205443E-3 -10.000000E-2 1.635756E-3 1.165523E-3 2.418814E-3 0.0 3.031075E-10 8.591585E-10 2.401537E-10 10.000000E-2 -1.598642E-3 -1.136248E-3 -2.369951E-3 3.000000E-1 -4.619289E-3 -3.292877E-3 -6.794189E-3 4.000000E-1 -6.041984E-3 -4.313402E-3 -8.851904E-3 5.000000E-1 -7.406723E-3 -5.295501E-3 -1.080893E-2 7.000000E-1 -9.963725E-3 -7.144724E-3 -1.442755E-2 8.000000E-1 -1.115670E-2 -8.012008E-3 -1.609238E-2 1.000000E+0 -1.337335E-2 -9.632330E-3 -1.914103E-2 1.100000E+0 -1.439777E-2 -1.038554E-2 -2.052795E-2 1.200000E+0 -1.536675E-2 -1.110091E-2 -2.182527E-2 1.400000E+0 -1.713990E-2 -1.241852E-2 -2.415698E-2 1.500000E+0 -1.794491E-2 -1.302099E-2 -2.519417E-2 1.600000E+0 -1.869611E-2 -1.358605E-2 -2.614737E-2 1.800000E+0 -2.003918E-2 -1.460463E-2 -2.780688E-2 1.900000E+0 -2.063229E-2 -1.505854E-2 -2.851588E-2 2.000000E+0 -2.117418E-2 -1.547589E-2 -2.914679E-2 2.200000E+0 -2.210921E-2 -1.620266E-2 -3.018787E-2 2.300000E+0 -2.250601E-2 -1.651343E-2 -3.060911E-2 2.500000E+0 -2.317283E-2 -1.703593E-2 -3.129093E-2 2.600000E+0 -2.345106E-2 -1.725186E-2 -3.156749E-2 2.700000E+0 -2.369873E-2 -1.744161E-2 -3.181059E-2 2.900000E+0 -2.412006E-2 -1.775767E-2 -3.221845E-2 3.000000E+0 -2.430116E-2 -1.789133E-2 -3.239179E-2 3.100000E+0 -2.446646E-2 -1.801281E-2 -3.254912E-2 3.300000E+0 -2.475831E-2 -1.822754E-2 -3.282527E-2 3.400000E+0 -2.488823E-2 -1.832372E-2 -3.294780E-2 3.500000E+0 -2.500925E-2 -1.841380E-2 -3.306188E-2 3.700000E+0 -2.522868E-2 -1.857857E-2 -3.326901E-2 3.800000E+0 -2.532873E-2 -1.865436E-2 -3.336381E-2 4.000000E+0 -2.551281E-2 -1.879484E-2 -3.353919E-2 4.100000E+0 -2.559788E-2 -1.886019E-2 -3.362084E-2 4.200000E+0 -2.567890E-2 -1.892266E-2 -3.369905E-2 4.400000E+0 -2.583022E-2 -1.903987E-2 -3.384657E-2 4.500000E+0 -2.590115E-2 -1.909501E-2 -3.391649E-2 4.600000E+0 -2.596929E-2 -1.914807E-2 -3.398424E-2 4.800000E+0 -2.609914E-2 -1.925054E-2 -3.411444E-2 4.900000E+0 -2.617618E-2 -1.931641E-2 -3.418717E-2 5.000000E+0 -2.638916E-2 -1.947297E-2 -3.440456E-2 5.200000E+0 -2.880130E-2 -2.296203E-2 -3.865785E-2 5.300000E+0 -3.311671E-2 -4.453718E-2 -4.260325E-2 5.500000E+0 -1.453636E-1 -2.091990E-1 -8.786699E-2 5.600000E+0 -2.538123E-1 -3.193818E-1 -1.861710E-1 5.700000E+0 -3.722513E-1 -4.358336E-1 -3.055058E-1 5.900000E+0 -6.216353E-1 -6.782001E-1 -5.626334E-1 6.000000E+0 -7.495294E-1 -8.021058E-1 -6.950781E-1 6.100000E+0 -8.786819E-1 -9.271599E-1 -8.288848E-1 6.300000E+0 -1.139526E+0 -1.179693E+0 -1.099095E+0 6.400000E+0 -1.270852E+0 -1.306849E+0 -1.235087E+0 6.500000E+0 -1.402624E+0 -1.434456E+0 -1.371506E+0 6.700000E+0 -1.667211E+0 -1.690740E+0 -1.645322E+0 6.800000E+0 -1.799921E+0 -1.819315E+0 -1.782615E+0 7.000000E+0 -2.065990E+0 -2.077147E+0 -2.057792E+0 7.100000E+0 -2.199295E+0 -2.206350E+0 -2.195627E+0 7.200000E+0 -2.332753E+0 -2.335717E+0 -2.333600E+0 7.400000E+0 -2.599983E+0 -2.594770E+0 -2.609843E+0 7.500000E+0 -2.733625E+0 -2.724317E+0 -2.747998E+0 7.600000E+0 -2.867270E+0 -2.853866E+0 -2.886160E+0 7.800000E+0 -3.134571E+0 -3.112970E+0 -3.162507E+0 7.900000E+0 -3.268227E+0 -3.242525E+0 -3.300692E+0 8.000000E+0 -3.401887E+0 -3.372082E+0 -3.438885E+0 8.200000E+0 -3.669222E+0 -3.631204E+0 -3.715297E+0 8.300000E+0 -3.802896E+0 -3.760770E+0 -3.853516E+0 8.500000E+0 -4.070261E+0 -4.019909E+0 -4.129982E+0 8.600000E+0 -4.203951E+0 -4.149483E+0 -4.268230E+0 8.700000E+0 -4.337647E+0 -4.279060E+0 -4.406487E+0 8.900000E+0 -4.605056E+0 -4.538226E+0 -4.683034E+0 9.000000E+0 -4.738770E+0 -4.667814E+0 -4.821324E+0 | [Pulldown] -4.500000E+0 -4.709730E+0 -4.646691E+0 -4.782426E+0 -4.400000E+0 -4.576164E+0 -4.517192E+0 -4.644399E+0 -4.200000E+0 -4.309033E+0 -4.258194E+0 -4.368346E+0 -4.100000E+0 -4.175467E+0 -4.128696E+0 -4.230319E+0 -4.000000E+0 -4.041901E+0 -3.999197E+0 -4.092292E+0 -3.800000E+0 -3.774770E+0 -3.740199E+0 -3.816239E+0 -3.700000E+0 -3.641204E+0 -3.610700E+0 -3.678212E+0 -3.500000E+0 -3.374073E+0 -3.351702E+0 -3.402159E+0 -3.400000E+0 -3.240507E+0 -3.222203E+0 -3.264133E+0 -3.300000E+0 -3.106941E+0 -3.092704E+0 -3.126106E+0 -3.100000E+0 -2.839810E+0 -2.833706E+0 -2.850053E+0 -3.000000E+0 -2.706244E+0 -2.704207E+0 -2.712026E+0 -2.900000E+0 -2.572680E+0 -2.574708E+0 -2.574004E+0 -2.700000E+0 -2.305616E+0 -2.315766E+0 -2.298027E+0 -2.600000E+0 -2.172242E+0 -2.186457E+0 -2.160182E+0 -2.500000E+0 -2.039020E+0 -2.057314E+0 -2.022472E+0 -2.300000E+0 -1.773125E+0 -1.799606E+0 -1.747544E+0 -2.200000E+0 -1.640505E+0 -1.671098E+0 -1.610378E+0 -2.000000E+0 -1.376116E+0 -1.414961E+0 -1.336832E+0 -1.900000E+0 -1.244456E+0 -1.287438E+0 -1.200562E+0 -1.800000E+0 -1.113256E+0 -1.160374E+0 -1.064736E+0 -1.600000E+0 -8.527300E-1 -9.080728E-1 -7.949537E-1 -1.500000E+0 -7.237938E-1 -7.831704E-1 -6.614528E-1 -1.400000E+0 -5.961860E-1 -6.594567E-1 -5.294425E-1 -1.200000E+0 -3.478461E-1 -4.177123E-1 -2.742504E-1 -1.100000E+0 -2.305382E-1 -3.018327E-1 -1.575570E-1 -1.000000E+0 -1.243941E-1 -1.926523E-1 -6.549438E-2 -8.000000E-1 -2.056237E-2 -3.348505E-2 -2.555791E-2 -7.000000E-1 -1.548587E-2 -1.371530E-2 -2.019986E-2 -5.000000E-1 -1.001462E-2 -8.059500E-3 -1.230368E-2 -4.000000E-1 -7.998930E-3 -6.442703E-3 -9.859278E-3 -3.000000E-1 -6.047229E-3 -4.861263E-3 -7.468475E-3 -1.000000E-1 -2.046501E-3 -1.639130E-3 -2.536230E-3 0.0 -2.215014E-10 -2.445164E-10 -2.340000E-10 1.000000E-1 2.013912E-3 1.607581E-3 2.504753E-3 3.000000E-1 5.778031E-3 4.601502E-3 7.206039E-3 4.000000E-1 7.528202E-3 5.988097E-3 9.401945E-3 5.000000E-1 9.190444E-3 7.301297E-3 1.149430E-2 7.000000E-1 1.225119E-2 9.708108E-3 1.536717E-2 8.000000E-1 1.364973E-2 1.080203E-2 1.714708E-2 1.000000E+0 1.618321E-2 1.277175E-2 2.039196E-2 1.100000E+0 1.731809E-2 1.364787E-2 2.185581E-2 1.200000E+0 1.836491E-2 1.445172E-2 2.321269E-2 1.400000E+0 2.019276E-2 1.584312E-2 2.559753E-2 1.500000E+0 2.097192E-2 1.643079E-2 2.661745E-2 1.600000E+0 2.165863E-2 1.694641E-2 2.751237E-2 1.800000E+0 2.274281E-2 1.776234E-2 2.888714E-2 1.900000E+0 2.313987E-2 1.806669E-2 2.936504E-2 2.000000E+0 2.345120E-2 1.831024E-2 2.972630E-2 2.200000E+0 2.388214E-2 1.865763E-2 3.020695E-2 2.300000E+0 2.403235E-2 1.878211E-2 3.036977E-2 2.500000E+0 2.425423E-2 1.896954E-2 3.060670E-2 2.600000E+0 2.433843E-2 1.904176E-2 3.069575E-2 2.700000E+0 2.441024E-2 1.910380E-2 3.077146E-2 2.900000E+0 2.452676E-2 1.920522E-2 3.089412E-2 3.000000E+0 2.457493E-2 1.924737E-2 3.094490E-2 3.100000E+0 2.461801E-2 1.928514E-2 3.099041E-2 3.300000E+0 2.469223E-2 1.935028E-2 3.106917E-2 3.400000E+0 2.472461E-2 1.937870E-2 3.110374E-2 3.500000E+0 2.475446E-2 1.940487E-2 3.113576E-2 3.700000E+0 2.480802E-2 1.945170E-2 3.119369E-2 3.800000E+0 2.483232E-2 1.947285E-2 3.122025E-2 4.000000E+0 2.487728E-2 1.951175E-2 3.127003E-2 4.100000E+0 2.489846E-2 1.952991E-2 3.129390E-2 4.200000E+0 2.491916E-2 1.954751E-2 3.131755E-2 4.400000E+0 2.496049E-2 1.958210E-2 3.136602E-2 4.500000E+0 2.498193E-2 1.959971E-2 3.139190E-2 4.600000E+0 2.500454E-2 1.961802E-2 3.141974E-2 4.800000E+0 2.505567E-2 1.965873E-2 3.148445E-2 4.900000E+0 2.508562E-2 1.968557E-2 3.152316E-2 5.000000E+0 2.512078E-2 1.979156E-2 3.156756E-2 5.200000E+0 2.635749E-2 4.182482E-2 3.172379E-2 5.300000E+0 4.682664E-2 1.006066E-1 3.252295E-2 5.500000E+0 1.928163E-1 2.657128E-1 1.205359E-1 5.600000E+0 2.819073E-1 3.560690E-1 2.067275E-1 5.700000E+0 3.741964E-1 4.486612E-1 2.985113E-1 5.900000E+0 5.636247E-1 6.377387E-1 4.885144E-1 6.000000E+0 6.597513E-1 7.335176E-1 5.851424E-1 6.100000E+0 7.564818E-1 8.298640E-1 6.824086E-1 6.300000E+0 9.512473E-1 1.023824E+0 8.782427E-1 6.400000E+0 1.049128E+0 1.121298E+0 9.766351E-1 6.500000E+0 1.147274E+0 1.219036E+0 1.075285E+0 6.700000E+0 1.344209E+0 1.415161E+0 1.273229E+0 6.800000E+0 1.442943E+0 1.513496E+0 1.372458E+0 7.000000E+0 1.640847E+0 1.710617E+0 1.571327E+0 7.100000E+0 1.739989E+0 1.809375E+0 1.670939E+0 7.200000E+0 1.839244E+0 1.908250E+0 1.770657E+0 7.400000E+0 2.038058E+0 2.106318E+0 1.970380E+0 7.500000E+0 2.137605E+0 2.205498E+0 2.070374E+0 7.600000E+0 2.237239E+0 2.304768E+0 2.170449E+0 7.800000E+0 2.436749E+0 2.503562E+0 2.370834E+0 7.900000E+0 2.536620E+0 2.603079E+0 2.471137E+0 8.000000E+0 2.636565E+0 2.702664E+0 2.571513E+0 8.200000E+0 2.836606E+0 2.901933E+0 2.772456E+0 8.300000E+0 2.936680E+0 3.001618E+0 2.872995E+0 8.500000E+0 3.136940E+0 3.201092E+0 3.074199E+0 8.600000E+0 3.237129E+0 3.300884E+0 3.174866E+0 8.700000E+0 3.337359E+0 3.400715E+0 3.275580E+0 8.900000E+0 3.537945E+0 3.600498E+0 3.477148E+0 9.000000E+0 3.638304E+0 3.700452E+0 3.578005E+0 | [Falling Waveform] R_fixture=50 V_fixture=4.5 0.0 4.500000E+0 4.500000E+0 4.500000E+0 1.010101E-9 4.500117E+0 4.500098E+0 4.500136E+0 2.020202E-9 4.500048E+0 4.500069E+0 4.499958E+0 3.030303E-9 4.499820E+0 4.499934E+0 4.499596E+0 4.040404E-9 4.499656E+0 4.499832E+0 4.499285E+0 5.050505E-9 4.497964E+0 4.499212E+0 4.522017E+0 6.060606E-9 4.418207E+0 4.517091E+0 3.814068E+0 7.070707E-9 3.799247E+0 4.299128E+0 3.299924E+0 8.080808E-9 3.479101E+0 3.896900E+0 3.076398E+0 9.090909E-9 3.346720E+0 3.684571E+0 2.996726E+0 1.010101E-8 3.296302E+0 3.592055E+0 2.968879E+0 1.111111E-8 3.277375E+0 3.554461E+0 2.959158E+0 1.212121E-8 3.270270E+0 3.539395E+0 2.955750E+0 1.313131E-8 3.267602E+0 3.533388E+0 2.954552E+0 1.414141E-8 3.266599E+0 3.530996E+0 2.954129E+0 1.515152E-8 3.266219E+0 3.530043E+0 2.953978E+0 1.616162E-8 3.266074E+0 3.529662E+0 2.953924E+0 1.717172E-8 3.266018E+0 3.529509E+0 2.953904E+0 1.818182E-8 3.265995E+0 3.529447E+0 2.953896E+0 1.919192E-8 3.265985E+0 3.529421E+0 2.953893E+0 2.020202E-8 3.265980E+0 3.529410E+0 2.953891E+0 2.121212E-8 3.265978E+0 3.529404E+0 2.953890E+0 2.222222E-8 3.265976E+0 3.529401E+0 2.953890E+0 2.323232E-8 3.265975E+0 3.529399E+0 2.953890E+0 2.424242E-8 3.265974E+0 3.529398E+0 2.953890E+0 2.525253E-8 3.265974E+0 3.529397E+0 2.953890E+0 2.626263E-8 3.265973E+0 3.529396E+0 2.953890E+0 2.727273E-8 3.265973E+0 3.529395E+0 2.953890E+0 2.828283E-8 3.265973E+0 3.529395E+0 2.953889E+0 2.929293E-8 3.265973E+0 3.529394E+0 2.953889E+0 3.030303E-8 3.265972E+0 3.529394E+0 2.953889E+0 3.131313E-8 3.265972E+0 3.529393E+0 2.953889E+0 3.232323E-8 3.265972E+0 3.529393E+0 2.953889E+0 3.333333E-8 3.265972E+0 3.529393E+0 2.953889E+0 3.434343E-8 3.265972E+0 3.529392E+0 2.953889E+0 3.535354E-8 3.265972E+0 3.529392E+0 2.953889E+0 3.636364E-8 3.265972E+0 3.529392E+0 2.953889E+0 3.737374E-8 3.265972E+0 3.529392E+0 2.953889E+0 3.838384E-8 3.265972E+0 3.529392E+0 2.953889E+0 3.939394E-8 3.265972E+0 3.529392E+0 2.953889E+0 4.040404E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.141414E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.242424E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.343434E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.444444E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.545455E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.646465E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.747475E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.848485E-8 3.265972E+0 3.529391E+0 2.953889E+0 4.949495E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.050505E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.151515E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.252525E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.353535E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.454545E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.555556E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.656566E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.757576E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.858586E-8 3.265972E+0 3.529391E+0 2.953889E+0 5.959596E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.060606E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.161616E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.262626E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.363636E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.464646E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.565657E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.666667E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.767677E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.868687E-8 3.265972E+0 3.529391E+0 2.953889E+0 6.969697E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.070707E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.171717E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.272727E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.373737E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.474747E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.575758E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.676768E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.777778E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.878788E-8 3.265972E+0 3.529391E+0 2.953889E+0 7.979798E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.080808E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.181818E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.282828E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.383838E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.484848E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.585859E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.686869E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.787879E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.888889E-8 3.265972E+0 3.529391E+0 2.953889E+0 8.989899E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.090909E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.191919E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.292929E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.393939E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.494949E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.595960E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.696970E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.797980E-8 3.265972E+0 3.529391E+0 2.953889E+0 9.898990E-8 3.265972E+0 3.529391E+0 2.953889E+0 1.000000E-7 3.265972E+0 3.529391E+0 2.953889E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.235491E+0 9.239359E-1 1.610006E+0 1.010101E-9 1.235592E+0 9.240155E-1 1.610130E+0 2.020202E-9 1.235569E+0 9.240173E-1 1.610039E+0 3.030303E-9 1.235397E+0 9.239270E-1 1.609722E+0 4.040404E-9 1.235213E+0 9.238193E-1 1.609381E+0 5.050505E-9 1.234704E+0 9.234218E-1 1.162107E+0 6.060606E-9 7.727453E-2 7.922626E-1 -3.306965E-3 7.070707E-9 1.945644E-3 5.480899E-3 1.488291E-3 8.080808E-9 1.154850E-3 2.219938E-3 6.275790E-4 9.090909E-9 5.138301E-4 1.061504E-3 2.745777E-4 1.010101E-8 2.408262E-4 4.865306E-4 1.283084E-4 1.111111E-8 1.243170E-4 2.323208E-4 6.551203E-5 1.212121E-8 7.249040E-5 1.209677E-4 3.650786E-5 1.313131E-8 4.750449E-5 7.132386E-5 2.186210E-5 1.414141E-8 3.399443E-5 4.807413E-5 1.377483E-5 1.515152E-8 2.570837E-5 3.618431E-5 8.964376E-6 1.616162E-8 2.004808E-5 2.929829E-5 5.946901E-6 1.717172E-8 1.588319E-5 2.472555E-5 3.988653E-6 1.818182E-8 1.268145E-5 2.131648E-5 2.691852E-6 1.919192E-8 1.016208E-5 1.856894E-5 1.823153E-6 2.020202E-8 8.156513E-6 1.625363E-5 1.237522E-6 2.121212E-8 6.551160E-6 1.425720E-5 8.413575E-7 2.222222E-8 5.263006E-6 1.251658E-5 5.728662E-7 2.323232E-8 4.228353E-6 1.099131E-5 0.0 2.424242E-8 3.397056E-6 9.651895E-6 0.0 2.525253E-8 2.729140E-6 8.474784E-6 0.0 2.626263E-8 2.192553E-6 7.440161E-6 0.0 2.727273E-8 1.761535E-6 6.530888E-6 0.0 2.828283E-8 1.415367E-6 5.731960E-6 0.0 2.929293E-8 1.137380E-6 5.030161E-6 0.0 3.030303E-8 9.141974E-7 4.413881E-6 0.0 3.131313E-8 7.350541E-7 3.872869E-6 0.0 3.232323E-8 5.912231E-7 3.397940E-6 0.0 3.333333E-8 -1.323489E-19 2.981097E-6 0.0 3.434343E-8 0.0 2.615296E-6 0.0 3.535354E-8 0.0 2.294332E-6 0.0 3.636364E-8 0.0 2.012745E-6 0.0 3.737374E-8 0.0 1.765730E-6 0.0 3.838384E-8 0.0 1.549063E-6 0.0 3.939394E-8 0.0 1.359034E-6 0.0 4.040404E-8 0.0 1.192377E-6 0.0 4.141414E-8 0.0 1.046229E-6 0.0 4.242424E-8 0.0 9.180727E-7 0.0 4.343434E-8 0.0 8.056989E-7 0.0 4.444444E-8 0.0 7.071687E-7 0.0 4.545455E-8 0.0 6.207797E-7 0.0 4.646465E-8 0.0 5.450388E-7 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 1.400254E-6 2.266357E-6 7.688966E-7 2.020202E-9 -1.249415E-5 -4.323641E-6 -2.486695E-5 3.030303E-9 -2.409294E-5 -2.075886E-5 -2.976345E-5 4.040404E-9 -1.476103E-5 -1.346698E-5 -2.007490E-5 5.050505E-9 -1.196127E-4 -7.984411E-5 -3.894326E-3 6.060606E-9 3.688653E-2 -6.300535E-4 8.384367E-1 7.070707E-9 9.669559E-1 1.799481E-1 1.522700E+0 8.080808E-9 1.209507E+0 8.011034E-1 1.602841E+0 9.090909E-9 1.232761E+0 9.088832E-1 1.609300E+0 1.010101E-8 1.235101E+0 9.219617E-1 1.609848E+0 1.111111E-8 1.235359E+0 9.236072E-1 1.609927E+0 1.212121E-8 1.235405E+0 9.238255E-1 1.609957E+0 1.313131E-8 1.235426E+0 9.238628E-1 1.609974E+0 1.414141E-8 1.235441E+0 9.238759E-1 1.609986E+0 1.515152E-8 1.235452E+0 9.238847E-1 1.609993E+0 1.616162E-8 1.235461E+0 9.238920E-1 1.609997E+0 1.717172E-8 1.235467E+0 9.238981E-1 1.610000E+0 1.818182E-8 1.235473E+0 9.239034E-1 1.610002E+0 1.919192E-8 1.235477E+0 9.239079E-1 1.610004E+0 2.020202E-8 1.235480E+0 9.239117E-1 1.610004E+0 2.121212E-8 1.235482E+0 9.239151E-1 1.610005E+0 2.222222E-8 1.235484E+0 9.239179E-1 1.610005E+0 2.323232E-8 1.235486E+0 9.239204E-1 1.610005E+0 2.424242E-8 1.235487E+0 9.239225E-1 1.610006E+0 2.525253E-8 1.235488E+0 9.239243E-1 1.610006E+0 2.626263E-8 1.235489E+0 9.239259E-1 1.610006E+0 2.727273E-8 1.235489E+0 9.239273E-1 1.610006E+0 2.828283E-8 1.235490E+0 9.239285E-1 1.610006E+0 2.929293E-8 1.235490E+0 9.239295E-1 1.610006E+0 3.030303E-8 1.235490E+0 9.239303E-1 1.610006E+0 3.131313E-8 1.235490E+0 9.239311E-1 1.610006E+0 3.232323E-8 1.235491E+0 9.239318E-1 1.610006E+0 3.333333E-8 1.235491E+0 9.239323E-1 1.610006E+0 3.434343E-8 1.235491E+0 9.239328E-1 1.610006E+0 3.535354E-8 1.235491E+0 9.239332E-1 1.610006E+0 3.636364E-8 1.235491E+0 9.239336E-1 1.610006E+0 3.737374E-8 1.235491E+0 9.239339E-1 1.610006E+0 3.838384E-8 1.235491E+0 9.239342E-1 1.610006E+0 3.939394E-8 1.235491E+0 9.239344E-1 1.610006E+0 4.040404E-8 1.235491E+0 9.239346E-1 1.610006E+0 4.141414E-8 1.235491E+0 9.239348E-1 1.610006E+0 4.242424E-8 1.235491E+0 9.239350E-1 1.610006E+0 4.343434E-8 1.235491E+0 9.239351E-1 1.610006E+0 4.444444E-8 1.235491E+0 9.239352E-1 1.610006E+0 4.545455E-8 1.235491E+0 9.239353E-1 1.610006E+0 4.646465E-8 1.235491E+0 9.239354E-1 1.610006E+0 4.747475E-8 1.235491E+0 9.239355E-1 1.610006E+0 4.848485E-8 1.235491E+0 9.239355E-1 1.610006E+0 4.949495E-8 1.235491E+0 9.239356E-1 1.610006E+0 5.050505E-8 1.235491E+0 9.239357E-1 1.610006E+0 5.151515E-8 1.235491E+0 9.239357E-1 1.610006E+0 5.252525E-8 1.235491E+0 9.239357E-1 1.610006E+0 5.353535E-8 1.235491E+0 9.239358E-1 1.610006E+0 5.454545E-8 1.235491E+0 9.239358E-1 1.610006E+0 5.555556E-8 1.235491E+0 9.239358E-1 1.610006E+0 5.656566E-8 1.235491E+0 9.239358E-1 1.610006E+0 5.757576E-8 1.235491E+0 9.239358E-1 1.610006E+0 5.858586E-8 1.235491E+0 9.239359E-1 1.610006E+0 5.959596E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.060606E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.161616E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.262626E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.363636E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.464646E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.565657E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.666667E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.767677E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.868687E-8 1.235491E+0 9.239359E-1 1.610006E+0 6.969697E-8 1.235491E+0 9.239359E-1 1.610006E+0 7.070707E-8 1.235491E+0 9.239359E-1 1.610006E+0 7.171717E-8 1.235491E+0 9.239359E-1 1.610006E+0 7.272727E-8 1.235491E+0 9.239359E-1 1.610006E+0 7.373737E-8 1.235491E+0 9.239359E-1 1.610006E+0 7.474747E-8 1.235491E+0 9.239360E-1 1.610006E+0 7.575758E-8 1.235491E+0 9.239360E-1 1.610006E+0 7.676768E-8 1.235491E+0 9.239360E-1 1.610006E+0 7.777778E-8 1.235491E+0 9.239360E-1 1.610006E+0 7.878788E-8 1.235491E+0 9.239360E-1 1.610006E+0 7.979798E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.080808E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.181818E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.282828E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.383838E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.484848E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.585859E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.686869E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.787879E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.888889E-8 1.235491E+0 9.239360E-1 1.610006E+0 8.989899E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.090909E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.191919E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.292929E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.393939E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.494949E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.595960E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.696970E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.797980E-8 1.235491E+0 9.239360E-1 1.610006E+0 9.898990E-8 1.235491E+0 9.239360E-1 1.610006E+0 1.000000E-7 1.235491E+0 9.239360E-1 1.610006E+0 | [Rising Waveform] R_fixture=50 V_fixture=4.5 0.0 3.265972E+0 3.529391E+0 2.953889E+0 1.010101E-9 3.266044E+0 3.529456E+0 2.953969E+0 2.020202E-9 3.266034E+0 3.529455E+0 2.953944E+0 3.030303E-9 3.266145E+0 3.529486E+0 2.954175E+0 4.040404E-9 3.266395E+0 3.529642E+0 2.954570E+0 5.050505E-9 3.266538E+0 3.529652E+0 3.041879E+0 6.060606E-9 4.286007E+0 3.536434E+0 4.492942E+0 7.070707E-9 4.494764E+0 4.462925E+0 4.498534E+0 8.080808E-9 4.499301E+0 4.495957E+0 4.499850E+0 9.090909E-9 4.499896E+0 4.499439E+0 4.499961E+0 1.010101E-8 4.499962E+0 4.499902E+0 4.499979E+0 1.111111E-8 4.499975E+0 4.499966E+0 4.499987E+0 1.212121E-8 4.499981E+0 4.499977E+0 4.499991E+0 1.313131E-8 4.499985E+0 4.499982E+0 4.499995E+0 1.414141E-8 4.499989E+0 4.499984E+0 4.499996E+0 1.515152E-8 4.499991E+0 4.499987E+0 4.499998E+0 1.616162E-8 4.499993E+0 4.499989E+0 4.499999E+0 1.717172E-8 4.499995E+0 4.499990E+0 4.499999E+0 1.818182E-8 4.499996E+0 4.499992E+0 4.499999E+0 1.919192E-8 4.499997E+0 4.499993E+0 4.500000E+0 2.020202E-8 4.499998E+0 4.499994E+0 4.500000E+0 2.121212E-8 4.499998E+0 4.499995E+0 4.500000E+0 2.222222E-8 4.499999E+0 4.499995E+0 4.500000E+0 2.323232E-8 4.499999E+0 4.499996E+0 4.500000E+0 2.424242E-8 4.499999E+0 4.499997E+0 4.500000E+0 2.525253E-8 4.499999E+0 4.499997E+0 4.500000E+0 2.626263E-8 4.499999E+0 4.499998E+0 4.500000E+0 2.727273E-8 4.500000E+0 4.499998E+0 4.500000E+0 2.828283E-8 4.500000E+0 4.499998E+0 4.500000E+0 2.929293E-8 4.500000E+0 4.499998E+0 4.500000E+0 3.030303E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.131313E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.232323E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.333333E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.434343E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.535354E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.636364E-8 4.500000E+0 4.499999E+0 4.500000E+0 3.737374E-8 4.500000E+0 4.500000E+0 4.500000E+0 3.838384E-8 4.500000E+0 4.500000E+0 4.500000E+0 3.939394E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.040404E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.141414E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.242424E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.343434E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.444444E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.545455E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.646465E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.747475E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.848485E-8 4.500000E+0 4.500000E+0 4.500000E+0 4.949495E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.050505E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.151515E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.252525E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.353535E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.454545E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.555556E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.656566E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.757576E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.858586E-8 4.500000E+0 4.500000E+0 4.500000E+0 5.959596E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.060606E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.161616E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.262626E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.363636E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.464646E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.565657E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.666667E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.767677E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.868687E-8 4.500000E+0 4.500000E+0 4.500000E+0 6.969697E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.070707E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.171717E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.272727E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.373737E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.474747E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.575758E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.676768E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.777778E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.878788E-8 4.500000E+0 4.500000E+0 4.500000E+0 7.979798E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.080808E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.181818E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.282828E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.383838E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.484848E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.585859E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.686869E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.787879E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.888889E-8 4.500000E+0 4.500000E+0 4.500000E+0 8.989899E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.090909E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.191919E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.292929E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.393939E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.494949E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.595960E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.696970E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.797980E-8 4.500000E+0 4.500000E+0 4.500000E+0 9.898990E-8 4.500000E+0 4.500000E+0 4.500000E+0 1.000000E-7 4.500000E+0 4.500000E+0 4.500000E+0 | [Ramp] R_load=50 dV/dt_r 7.413E-1/7.704E-10 5.544E-1/8.075E-10 9.660E-1/7.623E-10 dV/dt_f 7.404E-1/1.619E-9 5.824E-1/1.781E-9 9.277E-1/1.488E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Shmitt_Input Model_type Input Vinh=3.15 Vinl=1.13 C_comp 1.5p 1.5p 1.5p [Model Spec] Vinh+ 2.73 2.3 3.15 Vinh- 1.65 1.65 0.5 Vinl+ 2.74 1.73 3.4 Vinl- 1.66 1.13 2 | [Temperature Range] 25 85 -40 | [Voltage Range] 4.5 4.5 4.5 | [GND Clamp] -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319486E-5 -4.939675E-5 -8.318568E-5 -4.000000E-1 -8.491564E-6 -9.915119E-6 -5.195823E-6 -3.000000E-1 -5.176916E-7 -1.035755E-6 -1.489580E-7 -2.000000E-1 -2.070937E-8 -7.064226E-8 -2.393388E-9 -1.000000E-1 -6.530924E-10 -3.690649E-9 -8.307333E-11 0.0 -5.400087E-11 -5.684574E-11 -5.400000E-11 1.000000E-1 -3.589332E-11 1.082573E-10 -4.998207E-11 2.000000E-1 -3.106898E-11 1.230520E-10 -4.616663E-11 3.000000E-1 -2.675871E-11 1.314349E-10 -4.235834E-11 4.000000E-1 -2.254019E-11 1.387475E-10 -3.855116E-11 5.000000E-1 -1.835554E-11 1.457001E-10 -3.474443E-11 6.000000E-1 -1.418643E-11 1.524636E-10 -3.093836E-11 7.000000E-1 -1.002531E-11 1.591238E-10 -2.713163E-11 8.000000E-1 -5.867973E-12 1.657374E-10 -2.332556E-11 9.000000E-1 -1.712630E-12 1.723015E-10 -1.951861E-11 1.000000E+0 2.442047E-12 1.788609E-10 -1.571188E-11 1.100000E+0 6.596945E-12 1.854135E-10 -1.190470E-11 1.200000E+0 1.075318E-11 1.919327E-10 -8.097523E-12 1.300000E+0 1.491029E-11 1.984750E-10 -4.289902E-12 1.400000E+0 1.906875E-11 2.049898E-10 -4.831691E-13 1.500000E+0 2.322986E-11 2.115317E-10 3.324896E-12 1.600000E+0 2.739187E-11 2.180731E-10 7.132961E-12 1.700000E+0 3.157208E-11 2.246363E-10 1.096234E-11 1.800000E+0 3.573675E-11 2.312084E-10 1.476774E-11 1.900000E+0 3.990408E-11 2.377538E-10 1.857270E-11 2.000000E+0 4.407319E-11 2.443339E-10 2.237765E-11 2.100000E+0 4.824408E-11 2.509557E-10 2.618261E-11 2.200000E+0 5.241940E-11 2.575691E-10 2.998934E-11 2.300000E+0 5.659739E-11 2.641727E-10 3.379430E-11 2.400000E+0 6.077716E-11 2.707719E-10 3.760014E-11 2.500000E+0 6.496137E-11 2.774385E-10 4.140688E-11 2.600000E+0 6.914735E-11 2.841087E-10 4.521272E-11 2.700000E+0 7.333867E-11 2.907887E-10 4.901945E-11 2.800000E+0 7.753353E-11 2.975611E-10 5.282530E-11 2.900000E+0 8.173462E-11 3.043583E-10 5.663026E-11 3.000000E+0 8.594103E-11 3.111014E-10 6.043965E-11 3.100000E+0 9.015633E-11 3.179688E-10 6.424639E-11 3.200000E+0 9.437784E-11 3.248814E-10 6.805312E-11 3.300000E+0 9.860823E-11 3.319478E-10 7.185985E-11 3.400000E+0 1.028502E-10 3.389937E-10 7.566836E-11 3.500000E+0 1.071037E-10 3.461240E-10 7.947776E-11 3.600000E+0 1.113678E-10 3.534515E-10 8.328804E-11 3.700000E+0 1.156506E-10 3.607932E-10 8.710011E-11 3.800000E+0 1.199503E-10 3.683729E-10 9.091217E-11 3.900000E+0 1.242704E-10 3.761071E-10 9.471712E-11 4.000000E+0 1.286082E-10 3.838991E-10 9.853274E-11 4.100000E+0 1.329745E-10 3.919976E-10 1.023430E-10 4.200000E+0 1.373657E-10 4.002789E-10 1.061569E-10 4.300000E+0 1.417835E-10 4.088303E-10 1.099689E-10 4.400000E+0 1.462315E-10 4.178933E-10 1.137863E-10 4.500000E+0 1.506564E-10 4.296332E-10 1.176002E-10 | [POWER Clamp] 0.0 1.506564E-10 4.296332E-10 1.176002E-10 -10.000000E-2 1.552198E-10 5.015632E-10 1.214175E-10 -2.000000E-1 1.614548E-10 1.945889E-9 1.252260E-10 -3.000000E-1 2.338414E-10 3.489189E-8 1.291003E-10 -4.000000E-1 3.167711E-9 7.910289E-7 1.332765E-10 -5.000000E-1 1.295155E-7 1.813326E-5 1.829434E-10 -6.000000E-1 5.576217E-6 4.113086E-4 5.836194E-9 -7.000000E-1 2.384688E-4 7.529231E-3 7.016974E-7 -8.000000E-1 7.712748E-3 4.801669E-2 8.607904E-5 -9.000000E-1 5.509671E-2 1.183475E-1 7.423387E-3 -1.000000E+0 1.311753E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066468E+0 1.135890E+0 9.964087E-1 -2.100000E+0 1.163061E+0 1.232048E+0 1.093517E+0 -2.200000E+0 1.259761E+0 1.328327E+0 1.190716E+0 -2.300000E+0 1.356560E+0 1.424719E+0 1.287999E+0 -2.400000E+0 1.453453E+0 1.521215E+0 1.385360E+0 -2.500000E+0 1.550418E+0 1.617747E+0 1.482792E+0 -2.600000E+0 1.647390E+0 1.714279E+0 1.580254E+0 -2.700000E+0 1.744363E+0 1.810811E+0 1.677716E+0 -2.800000E+0 1.841335E+0 1.907343E+0 1.775178E+0 -2.900000E+0 1.938308E+0 2.003875E+0 1.872639E+0 -3.000000E+0 2.035280E+0 2.100408E+0 1.970101E+0 -3.100000E+0 2.132252E+0 2.196940E+0 2.067563E+0 -3.200000E+0 2.229225E+0 2.293472E+0 2.165024E+0 -3.300000E+0 2.326197E+0 2.390004E+0 2.262486E+0 -3.400000E+0 2.423170E+0 2.486536E+0 2.359947E+0 -3.500000E+0 2.520142E+0 2.583068E+0 2.457409E+0 -3.600000E+0 2.617114E+0 2.679600E+0 2.554871E+0 -3.700000E+0 2.714087E+0 2.776132E+0 2.652332E+0 -3.800000E+0 2.811059E+0 2.872664E+0 2.749794E+0 -3.900000E+0 2.908032E+0 2.969197E+0 2.847256E+0 -4.000000E+0 3.005004E+0 3.065729E+0 2.944717E+0 -4.100000E+0 3.101977E+0 3.162261E+0 3.042179E+0 -4.200000E+0 3.198949E+0 3.258793E+0 3.139641E+0 -4.300000E+0 3.295921E+0 3.355325E+0 3.237102E+0 -4.400000E+0 3.392894E+0 3.451857E+0 3.334564E+0 -4.500000E+0 3.489866E+0 3.548389E+0 3.432026E+0 | |[End Sxx_Shmitt_Input | |====================================================================== [End]