|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S14L6 | TinyLogic(tm) HS Schmitt INVERTER | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s14l6_200.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc Sxx_Shmitt_Input 13m 0.44n 0.31p 2 a Sxx_Shmitt_Input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y Sxx_Output 13m 0.46n 0.32p 5 nc Sxx_Shmitt_Input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2 2 2 | [Pullup] -2.000000E+0 1.113451E+0 1.191431E+0 1.034233E+0 -1.900000E+0 1.016157E+0 1.094415E+0 9.365737E-1 -1.800000E+0 9.191045E-1 9.976455E-1 8.391434E-1 -1.700000E+0 8.223451E-1 9.011691E-1 7.419968E-1 -1.600000E+0 7.259494E-1 8.050494E-1 6.452114E-1 -1.500000E+0 6.300166E-1 7.093723E-1 5.489017E-1 -1.400000E+0 5.346917E-1 6.142579E-1 4.532451E-1 -1.300000E+0 4.401986E-1 5.198822E-1 3.585386E-1 -1.200000E+0 3.469082E-1 4.265157E-1 2.653322E-1 -1.100000E+0 2.554968E-1 3.346042E-1 1.748112E-1 -1.000000E+0 1.674444E-1 2.449521E-1 9.051387E-2 -9.000000E-1 8.647665E-2 1.592802E-1 2.671074E-2 -8.000000E-1 2.561847E-2 8.169198E-2 1.141403E-2 -7.000000E-1 7.369852E-3 2.454163E-2 9.552153E-3 -6.000000E-1 5.503047E-3 5.357160E-3 8.122574E-3 -5.000000E-1 4.491319E-3 3.136293E-3 6.718138E-3 -4.000000E-1 3.524861E-3 2.392276E-3 5.320209E-3 -3.000000E-1 2.584263E-3 1.741139E-3 3.936340E-3 -2.000000E-1 1.676490E-3 1.122434E-3 2.577980E-3 -1.000000E-1 8.111206E-4 5.395416E-4 1.259650E-3 0.0 1.483920E-10 5.500032E-10 1.094078E-10 1.000000E-1 -7.366879E-4 -4.880065E-4 -1.145282E-3 2.000000E-1 -1.388733E-3 -9.223993E-4 -2.138853E-3 3.000000E-1 -1.957244E-3 -1.303466E-3 -2.985445E-3 4.000000E-1 -2.443598E-3 -1.631623E-3 -3.689660E-3 5.000000E-1 -2.849755E-3 -1.907558E-3 -4.256482E-3 6.000000E-1 -3.178958E-3 -2.132543E-3 -4.693927E-3 7.000000E-1 -3.437074E-3 -2.309132E-3 -5.018414E-3 8.000000E-1 -3.634096E-3 -2.442333E-3 -5.255497E-3 9.000000E-1 -3.783584E-3 -2.540475E-3 -5.431557E-3 1.000000E+0 -3.899070E-3 -2.613721E-3 -5.566838E-3 1.100000E+0 -3.991001E-3 -2.670764E-3 -5.674791E-3 1.200000E+0 -4.066437E-3 -2.717287E-3 -5.763989E-3 1.300000E+0 -4.129997E-3 -2.756616E-3 -5.839924E-3 1.400000E+0 -4.184753E-3 -2.790727E-3 -5.906204E-3 1.500000E+0 -4.232806E-3 -2.820872E-3 -5.965265E-3 1.600000E+0 -4.275642E-3 -2.847898E-3 -6.018804E-3 1.700000E+0 -4.314338E-3 -2.872407E-3 -6.068029E-3 1.800000E+0 -4.349691E-3 -2.894850E-3 -6.113826E-3 1.900000E+0 -4.382309E-3 -2.915570E-3 -6.156853E-3 2.000000E+0 -4.412659E-3 -2.934835E-3 -6.197614E-3 2.100000E+0 -4.441110E-3 -2.952866E-3 -6.236496E-3 2.200000E+0 -4.467991E-3 -2.969953E-3 -6.273810E-3 2.300000E+0 -4.494450E-3 -2.987856E-3 -6.310081E-3 2.400000E+0 -4.534683E-3 -3.021284E-3 -6.355018E-3 2.500000E+0 -4.711789E-3 -3.146225E-3 -6.544891E-3 2.600000E+0 -5.434478E-3 -3.673445E-3 -7.719894E-3 2.700000E+0 -7.054783E-3 -6.574448E-3 -1.074357E-2 2.800000E+0 -1.133679E-2 -2.812029E-2 -1.466161E-2 2.900000E+0 -4.101262E-2 -9.539718E-2 -2.071017E-2 3.000000E+0 -1.235187E-1 -1.927255E-1 -5.986972E-2 3.100000E+0 -2.319358E-1 -3.028808E-1 -1.581451E-1 3.200000E+0 -3.503435E-1 -4.193057E-1 -2.774504E-1 3.300000E+0 -4.736042E-1 -5.393176E-1 -4.041867E-1 3.400000E+0 -5.996654E-1 -6.616196E-1 -5.345157E-1 3.500000E+0 -7.275284E-1 -7.854995E-1 -6.669269E-1 3.600000E+0 -8.566496E-1 -9.105279E-1 -8.006984E-1 3.700000E+0 -9.866894E-1 -1.036428E+0 -9.354160E-1 3.800000E+0 -1.117430E+0 -1.163010E+0 -1.070831E+0 3.900000E+0 -1.248723E+0 -1.290141E+0 -1.206782E+0 4.000000E+0 -1.380461E+0 -1.417721E+0 -1.343155E+0 | [Pulldown] -2.000000E+0 -1.375943E+0 -1.414790E+0 -1.336671E+0 -1.900000E+0 -1.244258E+0 -1.287246E+0 -1.200373E+0 -1.800000E+0 -1.113026E+0 -1.160157E+0 -1.064511E+0 -1.700000E+0 -9.823583E-1 -1.033624E+0 -9.292010E-1 -1.600000E+0 -8.524073E-1 -9.077829E-1 -7.946145E-1 -1.500000E+0 -7.233986E-1 -7.828273E-1 -6.610154E-1 -1.400000E+0 -5.956862E-1 -6.590412E-1 -5.288495E-1 -1.300000E+0 -4.698403E-1 -5.368659E-1 -3.989048E-1 -1.200000E+0 -3.469177E-1 -4.170371E-1 -2.728662E-1 -1.100000E+0 -2.291154E-1 -3.009011E-1 -1.551063E-1 -1.000000E+0 -1.219871E-1 -1.912603E-1 -6.097472E-2 -9.000000E-1 -4.247996E-2 -9.498812E-2 -2.649360E-2 -8.000000E-1 -1.535609E-2 -2.977211E-2 -2.015949E-2 -7.000000E-1 -1.070023E-2 -9.430973E-3 -1.538769E-2 -6.000000E-1 -8.206198E-3 -6.071064E-3 -1.127622E-2 -5.000000E-1 -6.417837E-3 -4.741053E-3 -8.717344E-3 -4.000000E-1 -5.053897E-3 -3.723328E-3 -6.941134E-3 -3.000000E-1 -3.784019E-3 -2.770370E-3 -5.239562E-3 -2.000000E-1 -2.514991E-3 -1.830088E-3 -3.510586E-3 -1.000000E-1 -1.248515E-3 -9.022579E-4 -1.759089E-3 0.0 -1.046412E-10 -1.150150E-10 -1.038768E-10 1.000000E-1 1.163130E-3 8.330364E-4 1.658598E-3 2.000000E-1 2.187133E-3 1.565066E-3 3.121866E-3 3.000000E-1 3.073924E-3 2.197507E-3 4.391989E-3 4.000000E-1 3.825578E-3 2.731904E-3 5.471231E-3 5.000000E-1 4.444507E-3 3.170105E-3 6.361833E-3 6.000000E-1 4.934001E-3 3.514744E-3 7.066057E-3 7.000000E-1 5.299948E-3 3.770636E-3 7.588077E-3 8.000000E-1 5.555258E-3 3.947956E-3 7.943501E-3 9.000000E-1 5.724237E-3 4.064982E-3 8.170756E-3 1.000000E+0 5.836168E-3 4.143009E-3 8.316790E-3 1.100000E+0 5.913635E-3 4.197853E-3 8.415655E-3 1.200000E+0 5.970213E-3 4.238642E-3 8.486793E-3 1.300000E+0 6.013567E-3 4.270410E-3 8.540811E-3 1.400000E+0 6.048126E-3 4.296063E-3 8.583687E-3 1.500000E+0 6.076576E-3 4.317381E-3 8.618961E-3 1.600000E+0 6.100621E-3 4.335513E-3 8.648839E-3 1.700000E+0 6.121390E-3 4.351234E-3 8.674759E-3 1.800000E+0 6.139659E-3 4.365087E-3 8.697693E-3 1.900000E+0 6.155979E-3 4.377463E-3 8.718322E-3 2.000000E+0 6.170749E-3 4.388650E-3 8.737134E-3 2.100000E+0 6.184267E-3 4.398866E-3 8.754492E-3 2.200000E+0 6.196761E-3 4.408286E-3 8.770666E-3 2.300000E+0 6.208405E-3 4.417184E-3 8.785865E-3 2.400000E+0 6.219378E-3 4.428899E-3 8.800254E-3 2.500000E+0 6.230999E-3 4.516966E-3 8.814028E-3 2.600000E+0 6.276300E-3 6.254065E-3 8.829801E-3 2.700000E+0 7.403427E-3 2.648237E-2 8.885730E-3 2.800000E+0 2.782802E-2 8.518916E-2 9.629155E-3 2.900000E+0 9.139409E-2 1.637170E-1 2.896681E-2 3.000000E+0 1.737214E-1 2.501279E-1 9.758806E-2 3.100000E+0 2.627736E-1 3.404063E-1 1.837943E-1 3.200000E+0 3.550303E-1 4.329257E-1 2.756152E-1 3.300000E+0 4.491264E-1 5.268936E-1 3.699187E-1 3.400000E+0 5.444069E-1 6.218698E-1 4.656545E-1 3.500000E+0 6.405093E-1 7.175857E-1 5.623058E-1 3.600000E+0 7.372180E-1 8.138696E-1 6.595904E-1 3.700000E+0 8.343875E-1 9.106011E-1 7.573380E-1 3.800000E+0 9.319242E-1 1.007699E+0 8.554386E-1 3.900000E+0 1.029765E+0 1.105102E+0 9.538199E-1 4.000000E+0 1.127862E+0 1.202763E+0 1.052441E+0 | [Falling Waveform] R_fixture=50 V_fixture=2 0.0 2.000000E+0 2.000000E+0 2.000000E+0 1.010101E-9 2.000036E+0 2.000027E+0 2.000047E+0 2.020202E-9 2.000038E+0 2.000028E+0 2.000048E+0 3.030303E-9 2.000037E+0 2.000028E+0 2.000045E+0 4.040404E-9 2.000000E+0 2.000014E+0 1.999964E+0 5.050505E-9 1.999985E+0 2.000002E+0 1.999931E+0 6.060606E-9 1.999888E+0 1.999945E+0 1.999678E+0 7.070707E-9 1.999969E+0 1.999893E+0 2.015790E+0 8.080808E-9 2.002466E+0 2.000006E+0 1.917104E+0 9.090909E-9 1.991279E+0 1.999031E+0 1.748543E+0 1.010101E-8 1.882694E+0 2.016906E+0 1.647717E+0 1.111111E-8 1.790790E+0 1.990326E+0 1.601687E+0 1.212121E-8 1.739214E+0 1.924002E+0 1.582052E+0 1.313131E-8 1.714499E+0 1.860967E+0 1.573840E+0 1.414141E-8 1.703187E+0 1.821997E+0 1.570429E+0 1.515152E-8 1.698097E+0 1.801522E+0 1.569016E+0 1.616162E-8 1.695823E+0 1.791351E+0 1.568430E+0 1.717172E-8 1.694809E+0 1.786415E+0 1.568186E+0 1.818182E-8 1.694358E+0 1.784042E+0 1.568085E+0 1.919192E-8 1.694156E+0 1.782908E+0 1.568043E+0 2.020202E-8 1.694066E+0 1.782366E+0 1.568025E+0 2.121212E-8 1.694025E+0 1.782107E+0 1.568018E+0 2.222222E-8 1.694007E+0 1.781983E+0 1.568014E+0 2.323232E-8 1.693998E+0 1.781924E+0 1.568013E+0 2.424242E-8 1.693994E+0 1.781895E+0 1.568012E+0 2.525253E-8 1.693992E+0 1.781881E+0 1.568012E+0 2.626263E-8 1.693991E+0 1.781874E+0 1.568012E+0 2.727273E-8 1.693990E+0 1.781871E+0 1.568012E+0 2.828283E-8 1.693990E+0 1.781869E+0 1.568012E+0 2.929293E-8 1.693990E+0 1.781868E+0 1.568012E+0 3.030303E-8 1.693990E+0 1.781867E+0 1.568012E+0 3.131313E-8 1.693989E+0 1.781867E+0 1.568012E+0 3.232323E-8 1.693989E+0 1.781867E+0 1.568011E+0 3.333333E-8 1.693989E+0 1.781867E+0 1.568011E+0 3.434343E-8 1.693989E+0 1.781866E+0 1.568011E+0 3.535354E-8 1.693989E+0 1.781866E+0 1.568011E+0 3.636364E-8 1.693989E+0 1.781866E+0 1.568011E+0 3.737374E-8 1.693989E+0 1.781866E+0 1.568011E+0 3.838384E-8 1.693989E+0 1.781866E+0 1.568011E+0 3.939394E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.040404E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.141414E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.242424E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.343434E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.444444E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.545455E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.646465E-8 1.693989E+0 1.781866E+0 1.568011E+0 4.747475E-8 1.693989E+0 1.781865E+0 1.568011E+0 4.848485E-8 1.693989E+0 1.781865E+0 1.568011E+0 4.949495E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.050505E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.151515E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.252525E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.353535E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.454545E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.555556E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.656566E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.757576E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.858586E-8 1.693989E+0 1.781865E+0 1.568011E+0 5.959596E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.060606E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.161616E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.262626E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.363636E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.464646E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.565657E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.666667E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.767677E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.868687E-8 1.693989E+0 1.781865E+0 1.568011E+0 6.969697E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.070707E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.171717E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.272727E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.373737E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.474747E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.575758E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.676768E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.777778E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.878788E-8 1.693989E+0 1.781865E+0 1.568011E+0 7.979798E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.080808E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.181818E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.282828E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.383838E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.484848E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.585859E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.686869E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.787879E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.888889E-8 1.693989E+0 1.781865E+0 1.568011E+0 8.989899E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.090909E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.191919E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.292929E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.393939E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.494949E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.595960E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.696970E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.797980E-8 1.693989E+0 1.781865E+0 1.568011E+0 9.898990E-8 1.693989E+0 1.781865E+0 1.568011E+0 1.000000E-7 1.693989E+0 1.781865E+0 1.568011E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.171912E-1 1.453187E-1 3.033227E-1 1.010101E-9 2.172220E-1 1.453395E-1 3.033651E-1 2.020202E-9 2.172312E-1 1.453470E-1 3.033748E-1 3.030303E-9 2.172323E-1 1.453485E-1 3.033739E-1 4.040404E-9 2.172095E-1 1.453409E-1 3.033177E-1 5.050505E-9 2.171878E-1 1.453297E-1 3.032674E-1 6.060606E-9 2.171155E-1 1.452899E-1 3.028831E-1 7.070707E-9 2.165190E-1 1.452527E-1 2.103605E-1 8.080808E-9 2.214990E-1 1.449470E-1 3.270930E-4 9.090909E-9 4.392629E-3 1.492245E-1 7.922098E-4 1.010101E-8 1.057758E-3 7.929404E-2 3.529699E-4 1.111111E-8 5.862119E-4 1.662784E-3 1.611786E-4 1.212121E-8 2.844529E-4 1.104869E-3 7.528359E-5 1.313131E-8 1.399631E-4 6.449022E-4 3.639970E-5 1.414141E-8 7.107504E-5 3.366719E-4 1.839984E-5 1.515152E-8 3.794322E-5 1.741125E-4 9.788591E-6 1.616162E-8 2.164392E-5 9.139942E-5 5.489265E-6 1.717172E-8 1.331665E-5 4.960192E-5 3.232712E-6 1.818182E-8 8.823856E-6 2.836557E-5 1.984109E-6 1.919192E-8 6.225952E-6 1.740178E-5 1.257633E-6 2.020202E-8 4.604318E-6 1.157537E-5 8.162427E-7 2.121212E-8 3.515725E-6 8.335483E-6 5.387190E-7 2.222222E-8 2.739779E-6 6.415896E-6 0.0 2.323232E-8 2.161846E-6 5.186531E-6 0.0 2.424242E-8 1.718541E-6 4.331985E-6 0.0 2.525253E-8 1.372138E-6 3.692610E-6 0.0 2.626263E-8 1.098403E-6 3.186030E-6 0.0 2.727273E-8 8.806517E-7 2.768395E-6 0.0 2.828283E-8 7.067675E-7 2.415225E-6 0.0 2.929293E-8 5.676045E-7 2.111940E-6 0.0 3.030303E-8 0.0 1.849153E-6 0.0 3.131313E-8 0.0 1.620297E-6 0.0 3.232323E-8 0.0 1.420368E-6 0.0 3.333333E-8 0.0 1.245425E-6 0.0 3.434343E-8 0.0 1.092207E-6 0.0 3.535354E-8 0.0 9.579513E-7 0.0 3.636364E-8 0.0 8.402796E-7 0.0 3.737374E-8 0.0 7.371295E-7 0.0 3.838384E-8 0.0 6.467035E-7 0.0 3.939394E-8 0.0 5.674297E-7 0.0 4.040404E-8 0.0 2.421218E-7 0.0 4.141414E-8 0.0 0.0 0.0 4.242424E-8 0.0 0.0 0.0 4.343434E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 1.304313E-6 1.837396E-6 6.858116E-7 2.020202E-9 0.0 8.448940E-22 0.0 3.030303E-9 -6.698239E-7 -9.023202E-8 -7.711660E-7 4.040404E-9 -3.576226E-6 -2.211536E-6 -7.455456E-6 5.050505E-9 -2.889217E-6 -7.035076E-6 -2.816161E-6 6.060606E-9 -8.304747E-6 1.141188E-5 -1.387630E-5 7.070707E-9 -1.282164E-5 -9.587253E-6 -2.527825E-4 8.080808E-9 2.762223E-4 -1.137192E-5 5.129998E-2 9.090909E-9 -1.655333E-3 8.530077E-5 2.622603E-1 1.010101E-8 1.454239E-1 -2.731745E-3 2.988202E-1 1.111111E-8 2.062148E-1 8.889615E-4 3.027622E-1 1.212121E-8 2.155346E-1 9.063378E-2 3.032213E-1 1.313131E-8 2.169146E-1 1.339298E-1 3.032853E-1 1.414141E-8 2.171245E-1 1.430893E-1 3.033011E-1 1.515152E-8 2.171608E-1 1.448724E-1 3.033086E-1 1.616162E-8 2.171703E-1 1.452175E-1 3.033133E-1 1.717172E-8 2.171751E-1 1.452856E-1 3.033164E-1 1.818182E-8 2.171784E-1 1.453004E-1 3.033185E-1 1.919192E-8 2.171810E-1 1.453048E-1 3.033199E-1 2.020202E-8 2.171831E-1 1.453070E-1 3.033208E-1 2.121212E-8 2.171847E-1 1.453085E-1 3.033214E-1 2.222222E-8 2.171860E-1 1.453098E-1 3.033218E-1 2.323232E-8 2.171871E-1 1.453110E-1 3.033221E-1 2.424242E-8 2.171879E-1 1.453120E-1 3.033223E-1 2.525253E-8 2.171886E-1 1.453128E-1 3.033224E-1 2.626263E-8 2.171891E-1 1.453136E-1 3.033225E-1 2.727273E-8 2.171895E-1 1.453142E-1 3.033225E-1 2.828283E-8 2.171898E-1 1.453148E-1 3.033226E-1 2.929293E-8 2.171901E-1 1.453153E-1 3.033226E-1 3.030303E-8 2.171903E-1 1.453157E-1 3.033226E-1 3.131313E-8 2.171905E-1 1.453161E-1 3.033226E-1 3.232323E-8 2.171906E-1 1.453164E-1 3.033226E-1 3.333333E-8 2.171907E-1 1.453167E-1 3.033227E-1 3.434343E-8 2.171908E-1 1.453170E-1 3.033227E-1 3.535354E-8 2.171909E-1 1.453172E-1 3.033227E-1 3.636364E-8 2.171909E-1 1.453174E-1 3.033227E-1 3.737374E-8 2.171910E-1 1.453176E-1 3.033227E-1 3.838384E-8 2.171910E-1 1.453177E-1 3.033227E-1 3.939394E-8 2.171910E-1 1.453178E-1 3.033227E-1 4.040404E-8 2.171911E-1 1.453180E-1 3.033227E-1 4.141414E-8 2.171911E-1 1.453181E-1 3.033227E-1 4.242424E-8 2.171911E-1 1.453181E-1 3.033227E-1 4.343434E-8 2.171911E-1 1.453182E-1 3.033227E-1 4.444444E-8 2.171911E-1 1.453183E-1 3.033227E-1 4.545455E-8 2.171911E-1 1.453183E-1 3.033227E-1 4.646465E-8 2.171911E-1 1.453184E-1 3.033227E-1 4.747475E-8 2.171911E-1 1.453184E-1 3.033227E-1 4.848485E-8 2.171911E-1 1.453185E-1 3.033227E-1 4.949495E-8 2.171911E-1 1.453185E-1 3.033227E-1 5.050505E-8 2.171911E-1 1.453185E-1 3.033227E-1 5.151515E-8 2.171911E-1 1.453186E-1 3.033227E-1 5.252525E-8 2.171911E-1 1.453186E-1 3.033227E-1 5.353535E-8 2.171911E-1 1.453186E-1 3.033227E-1 5.454545E-8 2.171912E-1 1.453186E-1 3.033227E-1 5.555556E-8 2.171912E-1 1.453186E-1 3.033227E-1 5.656566E-8 2.171912E-1 1.453186E-1 3.033227E-1 5.757576E-8 2.171912E-1 1.453186E-1 3.033227E-1 5.858586E-8 2.171912E-1 1.453187E-1 3.033227E-1 5.959596E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.060606E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.161616E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.262626E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.363636E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.464646E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.565657E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.666667E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.767677E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.868687E-8 2.171912E-1 1.453187E-1 3.033227E-1 6.969697E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.070707E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.171717E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.272727E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.373737E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.474747E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.575758E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.676768E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.777778E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.878788E-8 2.171912E-1 1.453187E-1 3.033227E-1 7.979798E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.080808E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.181818E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.282828E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.383838E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.484848E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.585859E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.686869E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.787879E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.888889E-8 2.171912E-1 1.453187E-1 3.033227E-1 8.989899E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.090909E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.191919E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.292929E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.393939E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.494949E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.595960E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.696970E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.797980E-8 2.171912E-1 1.453187E-1 3.033227E-1 9.898990E-8 2.171912E-1 1.453187E-1 3.033227E-1 1.000000E-7 2.171912E-1 1.453187E-1 3.033227E-1 | [Rising Waveform] R_fixture=50 V_fixture=2 0.0 1.693989E+0 1.781865E+0 1.568011E+0 1.010101E-9 1.694020E+0 1.781889E+0 1.568050E+0 2.020202E-9 1.694025E+0 1.781893E+0 1.568057E+0 3.030303E-9 1.694026E+0 1.781894E+0 1.568057E+0 4.040404E-9 1.694027E+0 1.781894E+0 1.568057E+0 5.050505E-9 1.694057E+0 1.781895E+0 1.568129E+0 6.060606E-9 1.694081E+0 1.781946E+0 1.568196E+0 7.070707E-9 1.694143E+0 1.781915E+0 1.576013E+0 8.080808E-9 1.690332E+0 1.781933E+0 1.989422E+0 9.090909E-9 1.978379E+0 1.782003E+0 1.998940E+0 1.010101E-8 1.997315E+0 1.812016E+0 1.999868E+0 1.111111E-8 1.999567E+0 1.991051E+0 1.999971E+0 1.212121E-8 1.999921E+0 1.997023E+0 1.999987E+0 1.313131E-8 1.999977E+0 1.999372E+0 1.999992E+0 1.414141E-8 1.999988E+0 1.999864E+0 1.999995E+0 1.515152E-8 1.999992E+0 1.999965E+0 1.999997E+0 1.616162E-8 1.999994E+0 1.999987E+0 1.999998E+0 1.717172E-8 1.999995E+0 1.999992E+0 1.999999E+0 1.818182E-8 1.999996E+0 1.999994E+0 1.999999E+0 1.919192E-8 1.999997E+0 1.999995E+0 1.999999E+0 2.020202E-8 1.999998E+0 1.999996E+0 2.000000E+0 2.121212E-8 1.999998E+0 1.999996E+0 2.000000E+0 2.222222E-8 1.999998E+0 1.999997E+0 2.000000E+0 2.323232E-8 1.999999E+0 1.999997E+0 2.000000E+0 2.424242E-8 1.999999E+0 1.999998E+0 2.000000E+0 2.525253E-8 1.999999E+0 1.999998E+0 2.000000E+0 2.626263E-8 1.999999E+0 1.999998E+0 2.000000E+0 2.727273E-8 1.999999E+0 1.999998E+0 2.000000E+0 2.828283E-8 2.000000E+0 1.999999E+0 2.000000E+0 2.929293E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.030303E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.131313E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.232323E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.333333E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.434343E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.535354E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.636364E-8 2.000000E+0 1.999999E+0 2.000000E+0 3.737374E-8 2.000000E+0 2.000000E+0 2.000000E+0 3.838384E-8 2.000000E+0 2.000000E+0 2.000000E+0 3.939394E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.040404E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.141414E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.242424E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.343434E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.444444E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.545455E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.646465E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.747475E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.848485E-8 2.000000E+0 2.000000E+0 2.000000E+0 4.949495E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.050505E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.151515E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.252525E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.353535E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.454545E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.555556E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.656566E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.757576E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.858586E-8 2.000000E+0 2.000000E+0 2.000000E+0 5.959596E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.060606E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.161616E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.262626E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.363636E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.464646E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.565657E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.666667E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.767677E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.868687E-8 2.000000E+0 2.000000E+0 2.000000E+0 6.969697E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.070707E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.171717E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.272727E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.373737E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.474747E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.575758E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.676768E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.777778E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.878788E-8 2.000000E+0 2.000000E+0 2.000000E+0 7.979798E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.080808E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.181818E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.282828E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.383838E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.484848E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.585859E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.686869E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.787879E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.888889E-8 2.000000E+0 2.000000E+0 2.000000E+0 8.989899E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.090909E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.191919E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.292929E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.393939E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.494949E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.595960E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.696970E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.797980E-8 2.000000E+0 2.000000E+0 2.000000E+0 9.898990E-8 2.000000E+0 2.000000E+0 2.000000E+0 1.000000E-7 2.000000E+0 2.000000E+0 2.000000E+0 | [Ramp] R_load=50 dV/dt_r 1.303E-1/9.164E-10 8.719E-2/1.059E-9 1.820E-1/7.927E-10 dV/dt_f 1.836E-1/2.132E-9 1.309E-1/2.358E-9 2.592E-1/1.910E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Shmitt_Input Model_type Input Vinh=1.6 Vinl=0.3 C_comp 1.5p 1.5p 1.5p [Model Spec] Vinh+ 1.29 1 1.6 Vinh- 0.7 0.7 0.6 Vinl+ 1.29 0.6 1.9 Vinl- 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 2 2 2 | [GND Clamp] -2.000000E+0 -6.849207E-1 -7.039981E-1 -6.657325E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319484E-5 -4.939672E-5 -8.318565E-5 -4.000000E-1 -8.491535E-6 -9.915089E-6 -5.195793E-6 -3.000000E-1 -5.176616E-7 -1.035725E-6 -1.489280E-7 -2.000000E-1 -2.067937E-8 -7.061225E-8 -2.363388E-9 -1.000000E-1 -6.230924E-10 -3.660649E-9 -5.307335E-11 0.0 -2.400087E-11 -2.684574E-11 -2.400000E-11 1.000000E-1 -5.893314E-12 1.382573E-10 -1.998210E-11 2.000000E-1 -1.068978E-12 1.530520E-10 -1.616662E-11 3.000000E-1 3.241296E-12 1.614349E-10 -1.235834E-11 4.000000E-1 7.459810E-12 1.687475E-10 -8.551049E-12 5.000000E-1 1.164446E-11 1.757001E-10 -4.744427E-12 6.000000E-1 1.581357E-11 1.824636E-10 -9.383605E-13 7.000000E-1 1.997624E-11 1.891247E-10 2.870149E-12 8.000000E-1 2.413292E-11 1.957381E-10 6.675549E-12 9.000000E-1 2.828759E-11 2.023015E-10 1.048139E-11 1.000000E+0 3.244160E-11 2.088607E-10 1.428724E-11 1.100000E+0 3.659650E-11 2.154130E-10 1.809353E-11 1.200000E+0 4.075185E-11 2.219318E-10 2.190026E-11 1.300000E+0 4.490852E-11 2.284737E-10 2.570744E-11 1.400000E+0 4.906653E-11 2.349885E-10 2.951328E-11 1.500000E+0 5.322676E-11 2.415299E-10 3.332046E-11 1.600000E+0 5.738832E-11 2.480700E-10 3.712719E-11 1.700000E+0 6.155210E-11 2.546101E-10 4.093392E-11 1.800000E+0 6.571810E-11 2.611835E-10 4.474110E-11 1.900000E+0 6.988543E-11 2.679039E-10 4.854783E-11 2.000000E+0 7.402790E-11 2.771690E-10 5.235457E-11 | [POWER Clamp] 0.0 7.402790E-11 2.771690E-10 5.235457E-11 -1.000000E-1 7.823786E-11 3.462901E-10 5.616130E-11 -2.000000E-1 8.403056E-11 1.787486E-9 5.996714E-11 -3.000000E-1 1.560521E-10 3.472988E-8 6.380230E-11 -4.000000E-1 3.089397E-9 7.908628E-7 6.797585E-11 -5.000000E-1 1.294367E-7 1.813309E-5 1.176375E-10 -6.000000E-1 5.576137E-6 4.113084E-4 5.770885E-9 -7.000000E-1 2.384687E-4 7.529231E-3 7.016320E-7 -8.000000E-1 7.734952E-3 4.801680E-2 8.607897E-5 -9.000000E-1 5.509682E-2 1.184755E-1 7.423387E-3 -1.000000E+0 1.312754E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066469E+0 1.135890E+0 9.964087E-1 | |[End Sxx_Shmitt_Input | |====================================================================== [End]