| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s08m5_300.ibs | [File Rev] 1.0 | [Date] 8/10/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle/Tarun Rathnam | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7s08m5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.21 Vinl=.95 C_comp 2p 2p 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.15 3.0 3.3 | [GND Clamp] -3.150000E+0 -1.654634E-1 -1.694804E-1 -1.616036E-1 -3.050000E+0 -1.580572E-1 -1.620896E-1 -1.541794E-1 -2.950000E+0 -1.506552E-1 -1.547037E-1 -1.467588E-1 -2.850000E+0 -1.432580E-1 -1.473232E-1 -1.393421E-1 -2.750000E+0 -1.358661E-1 -1.399486E-1 -1.319298E-1 -2.650000E+0 -1.284799E-1 -1.325805E-1 -1.245223E-1 -2.550000E+0 -1.211002E-1 -1.252196E-1 -1.171203E-1 -2.450000E+0 -1.137279E-1 -1.178669E-1 -1.097244E-1 -2.350000E+0 -1.063637E-1 -1.105233E-1 -1.023355E-1 -2.250000E+0 -9.900888E-2 -1.031900E-1 -9.495462E-2 -2.150000E+0 -9.166485E-2 -9.586852E-2 -8.758299E-2 -2.050000E+0 -8.433335E-2 -8.856066E-2 -8.022220E-2 -1.950000E+0 -7.701655E-2 -8.126866E-2 -7.287430E-2 -1.850000E+0 -6.971730E-2 -7.399538E-2 -6.554192E-2 -1.750000E+0 -6.243929E-2 -6.674450E-2 -5.822863E-2 -1.650000E+0 -5.518755E-2 -5.952089E-2 -5.093933E-2 -1.550000E+0 -4.796907E-2 -5.233120E-2 -4.368110E-2 -1.450000E+0 -4.079402E-2 -4.518474E-2 -3.646462E-2 -1.350000E+0 -3.367794E-2 -3.809521E-2 -2.930706E-2 -1.250000E+0 -2.664679E-2 -3.108381E-2 -2.223943E-2 -1.150000E+0 -1.974581E-2 -2.418652E-2 -1.532180E-2 -1.050000E+0 -1.306953E-2 -1.746709E-2 -8.704251E-3 -9.500000E-1 -6.855853E-3 -1.106164E-2 -2.911128E-3 -8.500000E-1 -1.905830E-3 -5.315810E-3 -1.396396E-4 -7.500000E-1 -1.086298E-4 -1.259762E-3 -1.233197E-6 -6.500000E-1 -2.646578E-6 -8.927060E-5 -9.976112E-9 -5.500000E-1 -6.121789E-8 -4.017387E-6 -8.496692E-11 -4.500000E-1 -1.418108E-9 -1.747402E-7 -4.850953E-12 -3.500000E-1 -3.651407E-11 -7.592286E-9 -4.005296E-12 -2.500000E-1 -4.404504E-12 -3.330389E-10 -3.800016E-12 -1.500000E-1 -3.467421E-12 -1.761039E-11 -3.599981E-12 -5.000000E-2 -3.250400E-12 -3.721433E-12 -3.400002E-12 5.000000E-2 -3.050012E-12 -2.926978E-12 -3.199996E-12 1.500000E-1 -2.850012E-12 -2.701187E-12 -3.000017E-12 2.500000E-1 -2.650019E-12 -2.500028E-12 -2.800010E-12 3.500000E-1 -2.450040E-12 -2.299994E-12 -2.600031E-12 4.500000E-1 -2.250033E-12 -2.100042E-12 -2.400025E-12 5.500000E-1 -2.050027E-12 -1.899980E-12 -2.200018E-12 6.500000E-1 -1.850020E-12 -1.699918E-12 -2.000011E-12 7.500000E-1 -1.650013E-12 -1.499911E-12 -1.800005E-12 8.500000E-1 -1.449951E-12 -1.300071E-12 -1.600053E-12 9.500000E-1 -1.250111E-12 -1.100231E-12 -1.400102E-12 1.050000E+0 -1.050049E-12 -9.000578E-13 -1.199929E-12 1.150000E+0 -8.499868E-13 -6.998846E-13 -1.000200E-12 1.250000E+0 -6.501466E-13 -5.000444E-13 -8.001377E-13 1.350000E+0 -4.498624E-13 -2.999823E-13 -5.999645E-13 1.450000E+0 -2.498002E-13 -9.992007E-14 -4.001244E-13 1.550000E+0 -4.996004E-14 1.001421E-13 -2.000622E-13 1.650000E+0 1.501021E-13 2.999823E-13 0.0 1.750000E+0 3.501643E-13 5.000444E-13 2.000622E-13 1.850000E+0 5.502265E-13 7.001066E-13 3.999023E-13 1.950000E+0 7.502887E-13 9.001688E-13 6.001866E-13 2.050000E+0 9.501289E-13 1.099787E-12 7.998047E-13 2.150000E+0 1.149747E-12 1.299849E-12 9.996448E-13 2.250000E+0 1.349809E-12 1.499911E-12 1.199929E-12 2.350000E+0 1.550315E-12 1.699974E-12 1.400213E-12 2.450000E+0 1.749489E-12 1.900258E-12 1.599831E-12 2.550000E+0 1.949996E-12 2.100098E-12 1.799894E-12 2.650000E+0 2.149392E-12 2.299494E-12 1.999512E-12 2.750000E+0 2.350564E-12 2.500222E-12 2.200018E-12 2.850000E+0 2.549516E-12 2.700506E-12 2.399858E-12 2.950000E+0 2.750689E-12 2.926992E-12 2.600142E-12 3.050000E+0 2.949640E-12 3.721024E-12 2.799538E-12 3.150000E+0 3.149037E-12 1.761036E-11 2.999379E-12 | [POWER Clamp] -5.000000E-2 3.249845E-12 3.721468E-12 3.399947E-12 -1.500000E-1 3.467449E-12 1.760947E-11 3.599343E-12 -2.500000E-1 4.404477E-12 3.330389E-10 3.800516E-12 -3.500000E-1 3.651435E-11 7.592286E-9 4.005241E-12 -4.500000E-1 1.418107E-9 1.747402E-7 4.850786E-12 -5.500000E-1 6.121789E-8 4.004782E-6 8.496670E-11 -6.500000E-1 2.646578E-6 8.926691E-5 9.976112E-9 -7.500000E-1 1.085427E-4 1.258994E-3 1.233197E-6 -8.500000E-1 1.904674E-3 5.315716E-3 1.396396E-4 -9.500000E-1 6.855852E-3 1.105551E-2 2.910148E-3 -1.050000E+0 1.306560E-2 1.746513E-2 8.694696E-3 -1.150000E+0 1.974452E-2 2.418573E-2 1.531948E-2 -1.250000E+0 2.664626E-2 3.108381E-2 2.223864E-2 -1.350000E+0 3.367794E-2 3.809521E-2 2.930706E-2 -1.450000E+0 4.079402E-2 4.518474E-2 3.646462E-2 -1.550000E+0 4.796907E-2 5.233120E-2 4.368110E-2 -1.650000E+0 5.518755E-2 5.952089E-2 5.093933E-2 -1.750000E+0 6.243929E-2 6.674450E-2 5.822863E-2 -1.850000E+0 6.971730E-2 7.399538E-2 6.554192E-2 -1.950000E+0 7.701655E-2 8.126866E-2 7.287430E-2 -2.050000E+0 8.433335E-2 8.856066E-2 8.022220E-2 -2.150000E+0 9.166485E-2 9.586852E-2 8.758299E-2 -2.250000E+0 9.900888E-2 1.031900E-1 9.495462E-2 -2.350000E+0 1.063637E-1 1.105233E-1 1.023355E-1 -2.450000E+0 1.137279E-1 1.178669E-1 1.097244E-1 -2.550000E+0 1.211002E-1 1.252196E-1 1.171203E-1 -2.650000E+0 1.284799E-1 1.325805E-1 1.245223E-1 -2.750000E+0 1.358661E-1 1.399486E-1 1.319298E-1 -2.850000E+0 1.432580E-1 1.473232E-1 1.393421E-1 -2.950000E+0 1.506552E-1 1.547037E-1 1.467588E-1 -3.050000E+0 1.580572E-1 1.620896E-1 1.541794E-1 -3.150000E+0 1.654634E-1 1.694804E-1 1.616036E-1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.575 Rref=0 Cref=50p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.15 3.0 3.3 | [Pullup] -3.150000E+0 2.000831E+0 1.878463E+0 2.217725E+0 -3.050000E+0 1.913018E+0 1.807657E+0 2.101456E+0 -2.950000E+0 1.825255E+0 1.736886E+0 1.985261E+0 -2.850000E+0 1.737544E+0 1.666151E+0 1.869151E+0 -2.750000E+0 1.649891E+0 1.595457E+0 1.753136E+0 -2.650000E+0 1.562303E+0 1.524806E+0 1.637228E+0 -2.550000E+0 1.474788E+0 1.454203E+0 1.521445E+0 -2.450000E+0 1.387352E+0 1.383652E+0 1.405805E+0 -2.350000E+0 1.300008E+0 1.313159E+0 1.290333E+0 -2.250000E+0 1.212767E+0 1.242730E+0 1.175063E+0 -2.150000E+0 1.125645E+0 1.172373E+0 1.060035E+0 -2.050000E+0 1.038660E+0 1.102097E+0 9.453072E-1 -1.950000E+0 9.518358E-1 1.031911E+0 8.309581E-1 -1.850000E+0 8.652023E-1 9.618300E-1 7.171029E-1 -1.750000E+0 7.787986E-1 8.918685E-1 6.039179E-1 -1.650000E+0 6.926773E-1 8.220466E-1 4.916921E-1 -1.550000E+0 6.069106E-1 7.523894E-1 3.809479E-1 -1.450000E+0 5.216024E-1 6.829297E-1 2.727710E-1 -1.350000E+0 4.369088E-1 6.137116E-1 1.702006E-1 -1.250000E+0 3.530795E-1 5.447964E-1 8.481307E-2 -1.150000E+0 2.705487E-1 4.762738E-1 5.205126E-2 -1.050000E+0 1.901647E-1 4.082846E-1 4.194208E-2 -9.500000E-1 1.140180E-1 3.410749E-1 3.315034E-2 -8.500000E-1 4.831515E-2 2.751807E-1 2.734036E-2 -7.500000E-1 1.333972E-2 2.119013E-1 2.412633E-2 -6.500000E-1 8.484016E-3 1.529732E-1 2.101379E-2 -5.500000E-1 7.074048E-3 9.765901E-2 1.786746E-2 -4.500000E-1 5.759233E-3 4.795927E-2 1.468705E-2 -3.500000E-1 4.454851E-3 1.235962E-2 1.147383E-2 -2.500000E-1 3.161709E-3 1.779900E-3 8.229507E-3 -1.500000E-1 1.882922E-3 6.527234E-4 4.956406E-3 -5.000000E-2 6.222137E-4 2.054431E-4 1.657681E-3 5.000000E-2 -6.098982E-4 -1.991663E-4 -1.630689E-3 1.500000E-1 -1.774569E-3 -5.807791E-4 -4.719279E-3 2.500000E-1 -2.867151E-3 -9.395362E-4 -7.585958E-3 3.500000E-1 -3.889298E-3 -1.275736E-3 -1.024047E-2 4.500000E-1 -4.842623E-3 -1.589672E-3 -1.269209E-2 5.500000E-1 -5.728696E-3 -1.881633E-3 -1.494966E-2 6.500000E-1 -6.549046E-3 -2.151904E-3 -1.702160E-2 7.500000E-1 -7.305164E-3 -2.400765E-3 -1.891591E-2 8.500000E-1 -7.998501E-3 -2.628491E-3 -2.064021E-2 9.500000E-1 -8.630469E-3 -2.835354E-3 -2.220175E-2 1.050000E+0 -9.202445E-3 -3.021620E-3 -2.360742E-2 1.150000E+0 -9.715768E-3 -3.187553E-3 -2.486378E-2 1.250000E+0 -1.017174E-2 -3.333411E-3 -2.597706E-2 1.350000E+0 -1.057164E-2 -3.459450E-3 -2.695320E-2 1.450000E+0 -1.091671E-2 -3.565919E-3 -2.779784E-2 1.550000E+0 -1.120814E-2 -3.653065E-3 -2.851636E-2 1.650000E+0 -1.144710E-2 -3.721133E-3 -2.911386E-2 1.750000E+0 -1.163476E-2 -3.770360E-3 -2.959520E-2 1.850000E+0 -1.177220E-2 -3.800982E-3 -2.996502E-2 1.950000E+0 -1.186053E-2 -3.813232E-3 -3.023102E-2 2.050000E+0 -1.191507E-2 -3.818727E-3 -3.046891E-2 2.150000E+0 -1.197609E-2 -3.824239E-3 -3.070871E-2 2.250000E+0 -1.203754E-2 -3.829762E-3 -3.095044E-2 2.350000E+0 -1.209939E-2 -3.835297E-3 -3.119411E-2 2.450000E+0 -1.216168E-2 -3.840844E-3 -3.143975E-2 2.550000E+0 -1.222439E-2 -3.846403E-3 -3.168738E-2 2.650000E+0 -1.228754E-2 -3.851973E-3 -3.193702E-2 2.750000E+0 -1.235112E-2 -3.857556E-3 -3.218870E-2 2.850000E+0 -1.241515E-2 -3.863150E-3 -3.244243E-2 2.950000E+0 -1.247962E-2 -3.868757E-3 -3.269825E-2 3.050000E+0 -1.254454E-2 -3.871564E-3 -3.295617E-2 3.150000E+0 -1.260991E-2 -3.879676E-3 -3.321621E-2 3.200000E+0 -1.264277E-2 -3.948894E-3 -3.347841E-2 3.300000E+0 -1.270883E-2 -5.465143E-3 -3.361032E-2 3.400000E+0 -1.277536E-2 -2.237580E-2 -3.387579E-2 3.500000E+0 -1.284237E-2 -6.630142E-2 -3.414347E-2 3.600000E+0 -1.291006E-2 -1.226883E-1 -3.441339E-2 3.700000E+0 -1.298205E-2 -1.843523E-1 -3.468557E-2 3.800000E+0 -1.315097E-2 -2.506942E-1 -3.496017E-2 3.900000E+0 -1.569112E-2 -3.209918E-1 -3.524060E-2 4.000000E+0 -5.213197E-2 -3.932638E-1 -3.562040E-2 4.100000E+0 -1.406704E-1 -4.666318E-1 -3.620129E-2 4.200000E+0 -2.481901E-1 -5.407132E-1 -3.783094E-2 4.300000E+0 -3.627760E-1 -6.153028E-1 -4.335541E-2 4.400000E+0 -4.808564E-1 -6.902773E-1 -5.065359E-2 4.500000E+0 -6.009853E-1 -7.655533E-1 -6.466860E-2 4.600000E+0 -7.224613E-1 -8.410725E-1 -1.415053E-1 4.700000E+0 -8.448784E-1 -9.167925E-1 -2.621059E-1 4.800000E+0 -9.679918E-1 -9.926811E-1 -3.941182E-1 4.900000E+0 -1.091640E+0 -1.068713E+0 -5.307441E-1 5.000000E+0 -1.215712E+0 -1.144869E+0 -6.697595E-1 5.100000E+0 -1.340128E+0 -1.221134E+0 -8.102461E-1 5.200000E+0 -1.464828E+0 -1.297493E+0 -9.517266E-1 5.300000E+0 -1.589767E+0 -1.373936E+0 -1.093922E+0 5.400000E+0 -1.714910E+0 -1.450454E+0 -1.236658E+0 5.500000E+0 -1.840228E+0 -1.527040E+0 -1.379814E+0 5.600000E+0 -1.965700E+0 -1.603687E+0 -1.523308E+0 5.700000E+0 -2.091305E+0 -1.680389E+0 -1.667080E+0 5.800000E+0 -2.217030E+0 -1.757141E+0 -1.811083E+0 5.900000E+0 -2.342861E+0 -1.833939E+0 -1.955283E+0 6.000000E+0 -2.468787E+0 -1.910779E+0 -2.099651E+0 6.100000E+0 -2.594800E+0 -1.987659E+0 -2.244167E+0 6.200000E+0 -2.720890E+0 -2.064575E+0 -2.388811E+0 6.300000E+0 -2.847052E+0 -2.141524E+0 -2.533569E+0 | [Pulldown] -3.150000E+0 -2.832269E+0 -2.022093E+0 -2.708108E+0 -3.050000E+0 -2.706196E+0 -1.945202E+0 -2.563570E+0 -2.950000E+0 -2.580195E+0 -1.868349E+0 -2.419126E+0 -2.850000E+0 -2.454272E+0 -1.791536E+0 -2.274791E+0 -2.750000E+0 -2.328435E+0 -1.714768E+0 -2.130577E+0 -2.650000E+0 -2.202694E+0 -1.638048E+0 -1.986502E+0 -2.550000E+0 -2.077059E+0 -1.561381E+0 -1.842587E+0 -2.450000E+0 -1.951544E+0 -1.484772E+0 -1.698857E+0 -2.350000E+0 -1.826165E+0 -1.408227E+0 -1.555347E+0 -2.250000E+0 -1.700940E+0 -1.331754E+0 -1.412098E+0 -2.150000E+0 -1.575893E+0 -1.255360E+0 -1.269167E+0 -2.050000E+0 -1.451051E+0 -1.179055E+0 -1.126631E+0 -1.950000E+0 -1.326452E+0 -1.102853E+0 -9.845967E-1 -1.850000E+0 -1.202142E+0 -1.026766E+0 -8.432235E-1 -1.750000E+0 -1.078181E+0 -9.508129E-1 -7.027577E-1 -1.650000E+0 -9.546527E-1 -8.750159E-1 -5.636126E-1 -1.550000E+0 -8.316715E-1 -7.994034E-1 -4.265573E-1 -1.450000E+0 -7.094048E-1 -7.240125E-1 -2.933485E-1 -1.350000E+0 -5.881079E-1 -6.488929E-1 -1.688642E-1 -1.250000E+0 -4.682076E-1 -5.741139E-1 -7.529826E-2 -1.150000E+0 -3.504476E-1 -4.997783E-1 -5.184728E-2 -1.050000E+0 -2.363831E-1 -4.260429E-1 -4.327956E-2 -9.500000E-1 -1.299391E-1 -3.531844E-1 -3.508050E-2 -8.500000E-1 -4.449201E-2 -2.817697E-1 -2.976934E-2 -7.500000E-1 -1.264536E-2 -2.132065E-1 -2.694319E-2 -6.500000E-1 -9.585294E-3 -1.494072E-1 -2.409111E-2 -5.500000E-1 -8.162387E-3 -9.015789E-2 -2.105947E-2 -4.500000E-1 -6.743937E-3 -3.880905E-2 -1.782630E-2 -3.500000E-1 -5.294113E-3 -7.848100E-3 -1.436701E-2 -2.500000E-1 -3.813869E-3 -1.676827E-3 -1.065233E-2 -1.500000E-1 -2.305766E-3 -8.281349E-4 -6.647165E-3 -5.000000E-2 -7.735484E-4 -2.702876E-4 -2.309291E-3 -8.881784E-16 -9.448270E-12 -7.287130E-7 -7.568361E-12 1.000000E-1 1.470548E-3 5.125035E-4 4.331625E-3 2.000000E-1 2.788840E-3 9.828846E-4 7.974264E-3 3.000000E-1 3.967533E-3 1.412449E-3 1.103832E-2 4.000000E-1 5.017973E-3 1.803110E-3 1.361334E-2 5.000000E-1 5.950354E-3 2.156666E-3 1.577235E-2 6.000000E-1 6.773854E-3 2.474811E-3 1.757523E-2 7.000000E-1 7.496753E-3 2.759140E-3 1.907143E-2 8.000000E-1 8.126539E-3 3.011156E-3 2.030196E-2 9.000000E-1 8.669994E-3 3.232279E-3 2.130112E-2 1.000000E+0 9.133274E-3 3.423847E-3 2.193922E-2 1.100000E+0 9.521978E-3 3.587124E-3 2.199827E-2 1.200000E+0 9.841209E-3 3.723307E-3 2.205728E-2 1.300000E+0 1.009562E-2 3.833526E-3 2.211627E-2 1.400000E+0 1.028947E-2 3.918850E-3 2.217522E-2 1.500000E+0 1.039495E-2 3.980293E-3 2.223415E-2 1.600000E+0 1.042229E-2 4.018815E-3 2.229306E-2 1.700000E+0 1.044964E-2 4.030109E-3 2.235194E-2 1.800000E+0 1.047701E-2 4.035515E-3 2.241080E-2 1.900000E+0 1.050440E-2 4.040924E-3 2.246964E-2 2.000000E+0 1.053180E-2 4.046337E-3 2.252846E-2 2.100000E+0 1.055923E-2 4.051753E-3 2.258726E-2 2.200000E+0 1.058667E-2 4.057172E-3 2.264605E-2 2.300000E+0 1.061413E-2 4.062594E-3 2.270482E-2 2.400000E+0 1.064161E-2 4.068020E-3 2.276358E-2 2.500000E+0 1.066910E-2 4.073449E-3 2.282233E-2 2.600000E+0 1.069662E-2 4.078881E-3 2.288106E-2 2.700000E+0 1.072415E-2 4.084317E-3 2.293979E-2 2.800000E+0 1.075171E-2 4.089756E-3 2.299850E-2 2.900000E+0 1.077928E-2 4.095198E-3 2.305721E-2 3.000000E+0 1.080687E-2 4.100643E-3 2.311591E-2 3.100000E+0 1.083448E-2 4.112025E-3 2.317460E-2 3.200000E+0 1.086211E-2 4.268405E-3 2.323328E-2 3.300000E+0 1.088976E-2 7.519513E-3 2.329196E-2 3.400000E+0 1.091743E-2 3.087430E-2 2.335064E-2 3.500000E+0 1.094511E-2 7.549718E-2 2.340931E-2 3.600000E+0 1.097288E-2 1.287696E-1 2.346798E-2 3.700000E+0 1.100351E-2 1.858697E-1 2.352665E-2 3.800000E+0 1.116956E-2 2.470775E-1 2.358532E-2 3.900000E+0 1.642629E-2 3.119479E-1 2.364407E-2 4.000000E+0 5.579398E-2 3.786151E-1 2.371235E-2 4.100000E+0 1.232916E-1 4.462740E-1 2.393616E-2 4.200000E+0 2.001236E-1 5.145675E-1 2.522752E-2 4.300000E+0 2.808526E-1 5.833134E-1 3.045686E-2 4.400000E+0 3.635970E-1 6.524009E-1 3.764960E-2 4.500000E+0 4.475751E-1 7.217569E-1 6.020466E-2 4.600000E+0 5.323813E-1 7.913300E-1 1.391140E-1 4.700000E+0 6.177799E-1 8.610823E-1 2.401177E-1 4.800000E+0 7.036225E-1 9.309856E-1 3.477197E-1 4.900000E+0 7.898098E-1 1.001017E+0 4.581864E-1 5.000000E+0 8.762722E-1 1.071160E+0 5.702642E-1 5.100000E+0 9.629592E-1 1.141401E+0 6.833685E-1 5.200000E+0 1.049833E+0 1.211726E+0 7.971822E-1 5.300000E+0 1.136864E+0 1.282127E+0 9.115146E-1 5.400000E+0 1.224030E+0 1.352596E+0 1.026242E+0 5.500000E+0 1.311313E+0 1.423126E+0 1.141282E+0 5.600000E+0 1.398697E+0 1.493710E+0 1.256572E+0 5.700000E+0 1.486171E+0 1.564344E+0 1.372070E+0 5.800000E+0 1.573724E+0 1.635024E+0 1.487742E+0 5.900000E+0 1.661349E+0 1.705746E+0 1.603561E+0 6.000000E+0 1.749037E+0 1.776506E+0 1.719507E+0 6.100000E+0 1.836783E+0 1.847301E+0 1.835563E+0 6.200000E+0 1.924582E+0 1.918129E+0 1.951717E+0 6.300000E+0 2.012428E+0 1.988987E+0 2.067956E+0 | [Ramp] dV/dt_r 3.794E-1/6.767E-10 1.213E-1/1.587E-9 9.085E-1/3.189E-10 dV/dt_f 3.388E-1/8.267E-10 1.127E-1/2.053E-9 7.477E-1/3.337E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.15 V_fixture_min=3.0 V_fixture_max=3.3 0.0 3.150000E+0 2.999987E+0 3.300000E+0 2.020202E-10 3.150000E+0 2.999987E+0 3.300000E+0 4.040404E-10 3.150000E+0 2.999987E+0 3.300000E+0 6.060606E-10 3.150000E+0 2.999987E+0 3.300000E+0 8.080808E-10 3.150000E+0 2.999987E+0 3.300000E+0 1.010101E-9 3.150000E+0 2.999987E+0 3.300000E+0 1.212121E-9 3.150000E+0 2.999987E+0 3.300000E+0 1.414141E-9 3.150000E+0 2.999987E+0 3.300000E+0 1.616162E-9 3.150000E+0 2.999987E+0 3.300000E+0 1.818182E-9 3.150000E+0 2.999987E+0 3.300000E+0 2.020202E-9 3.150000E+0 2.999987E+0 3.300000E+0 2.222222E-9 3.150000E+0 2.999987E+0 3.300000E+0 2.424242E-9 3.150000E+0 2.999987E+0 3.300000E+0 2.626263E-9 3.150000E+0 2.999987E+0 3.300000E+0 2.828283E-9 3.150000E+0 2.999987E+0 3.300000E+0 3.030303E-9 3.150000E+0 2.999987E+0 3.300000E+0 3.232323E-9 3.150000E+0 2.999987E+0 3.300000E+0 3.434343E-9 3.150000E+0 2.999987E+0 3.300000E+0 3.636364E-9 3.150000E+0 2.999987E+0 3.300000E+0 3.838384E-9 3.150000E+0 2.999987E+0 3.300000E+0 4.040404E-9 3.150000E+0 2.999988E+0 3.300001E+0 4.242424E-9 3.149999E+0 2.999988E+0 3.300021E+0 4.444444E-9 3.149999E+0 2.999987E+0 3.299984E+0 4.646465E-9 3.149999E+0 2.999987E+0 3.299055E+0 4.848485E-9 3.149998E+0 2.999987E+0 3.303128E+0 5.050505E-9 3.149998E+0 2.999987E+0 3.328996E+0 5.252525E-9 3.150007E+0 2.999987E+0 3.248393E+0 5.454545E-9 3.150027E+0 2.999987E+0 2.866462E+0 5.656566E-9 3.150059E+0 2.999987E+0 2.434596E+0 5.858586E-9 3.150085E+0 2.999986E+0 2.248992E+0 6.060606E-9 3.150004E+0 2.999985E+0 2.187174E+0 6.262626E-9 3.149593E+0 2.999985E+0 2.175207E+0 6.464646E-9 3.148945E+0 2.999988E+0 2.169650E+0 6.666667E-9 3.148814E+0 2.999987E+0 2.167688E+0 6.868687E-9 3.149803E+0 2.999984E+0 2.168355E+0 7.070707E-9 3.155126E+0 2.999982E+0 2.168876E+0 7.272727E-9 3.164851E+0 2.999984E+0 2.168769E+0 7.474747E-9 3.175016E+0 2.999986E+0 2.168601E+0 7.676768E-9 3.178415E+0 2.999989E+0 2.168564E+0 7.878788E-9 3.143284E+0 2.999992E+0 2.168604E+0 8.080808E-9 3.073866E+0 2.999995E+0 2.168634E+0 8.282828E-9 3.003217E+0 3.000000E+0 2.168628E+0 8.484848E-9 2.912210E+0 3.000005E+0 2.168619E+0 8.686869E-9 2.815832E+0 3.000011E+0 2.168620E+0 8.888889E-9 2.736978E+0 3.000019E+0 2.168625E+0 9.090909E-9 2.692974E+0 3.000027E+0 2.168629E+0 9.292929E-9 2.649700E+0 3.000034E+0 2.168624E+0 9.494949E-9 2.633730E+0 3.000042E+0 2.168619E+0 9.696970E-9 2.627210E+0 3.000038E+0 2.168621E+0 9.898990E-9 2.622135E+0 3.000029E+0 2.168625E+0 1.010101E-8 2.617596E+0 3.000008E+0 2.168628E+0 1.030303E-8 2.616689E+0 2.999950E+0 2.168623E+0 1.050505E-8 2.615786E+0 2.999892E+0 2.168619E+0 1.070707E-8 2.615350E+0 2.999804E+0 2.168621E+0 1.090909E-8 2.615170E+0 2.999707E+0 2.168625E+0 1.111111E-8 2.615019E+0 2.999592E+0 2.168627E+0 1.131313E-8 2.615000E+0 2.999436E+0 2.168623E+0 1.151515E-8 2.614982E+0 2.999284E+0 2.168620E+0 1.171717E-8 2.614972E+0 2.999205E+0 2.168622E+0 1.191919E-8 2.614967E+0 2.999148E+0 2.168625E+0 1.212121E-8 2.614960E+0 2.999202E+0 2.168626E+0 1.232323E-8 2.614943E+0 2.999461E+0 2.168623E+0 1.252525E-8 2.614928E+0 2.999755E+0 2.168620E+0 1.272727E-8 2.614934E+0 3.000451E+0 2.168622E+0 1.292929E-8 2.614949E+0 3.001247E+0 2.168625E+0 1.313131E-8 2.614960E+0 3.002282E+0 2.168626E+0 1.333333E-8 2.614963E+0 3.003855E+0 2.168623E+0 1.353535E-8 2.614966E+0 3.005912E+0 2.168621E+0 1.373737E-8 2.614965E+0 3.007970E+0 2.168622E+0 1.393939E-8 2.614964E+0 3.009913E+0 2.168625E+0 1.414141E-8 2.614963E+0 3.011806E+0 2.168625E+0 1.434343E-8 2.614964E+0 3.013391E+0 2.168623E+0 1.454545E-8 2.614964E+0 3.013857E+0 2.168621E+0 1.474747E-8 2.614964E+0 3.014322E+0 2.168623E+0 1.494949E-8 2.614963E+0 3.012374E+0 2.168625E+0 1.515152E-8 2.614963E+0 3.009579E+0 2.168625E+0 1.535354E-8 2.614964E+0 3.005648E+0 2.168623E+0 1.555556E-8 2.614964E+0 2.998564E+0 2.168621E+0 1.575758E-8 2.614964E+0 2.991480E+0 2.168623E+0 1.595960E-8 2.614963E+0 2.981834E+0 2.168625E+0 1.616162E-8 2.614963E+0 2.971508E+0 2.168625E+0 1.636364E-8 2.614964E+0 2.960577E+0 2.168623E+0 1.656566E-8 2.614964E+0 2.948331E+0 2.168621E+0 1.676768E-8 2.614964E+0 2.936084E+0 2.168623E+0 1.696970E-8 2.614963E+0 2.924095E+0 2.168625E+0 1.717172E-8 2.614963E+0 2.912156E+0 2.168624E+0 1.737374E-8 2.614964E+0 2.900154E+0 2.168623E+0 1.757576E-8 2.614964E+0 2.888044E+0 2.168622E+0 1.777778E-8 2.614964E+0 2.875933E+0 2.168623E+0 1.797980E-8 2.614963E+0 2.864904E+0 2.168625E+0 1.818182E-8 2.614963E+0 2.854008E+0 2.168624E+0 1.838384E-8 2.614964E+0 2.844611E+0 2.168623E+0 1.858586E-8 2.614964E+0 2.837326E+0 2.168622E+0 1.878788E-8 2.614964E+0 2.830041E+0 2.168623E+0 1.898990E-8 2.614963E+0 2.824868E+0 2.168625E+0 1.919192E-8 2.614963E+0 2.819829E+0 2.168624E+0 1.939394E-8 2.614964E+0 2.815648E+0 2.168623E+0 1.959596E-8 2.614964E+0 2.812454E+0 2.168622E+0 1.979798E-8 2.614964E+0 2.809260E+0 2.168623E+0 2.000000E-8 2.614963E+0 2.806915E+0 2.168625E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 6.108776E-1 1.930370E-1 1.491279E+0 2.020202E-10 6.108776E-1 1.930370E-1 1.491279E+0 4.040404E-10 6.108776E-1 1.930371E-1 1.491279E+0 6.060606E-10 6.108776E-1 1.930371E-1 1.491279E+0 8.080808E-10 6.108775E-1 1.930370E-1 1.491279E+0 1.010101E-9 6.108775E-1 1.930370E-1 1.491279E+0 1.212121E-9 6.108775E-1 1.930370E-1 1.491279E+0 1.414141E-9 6.108775E-1 1.930370E-1 1.491279E+0 1.616162E-9 6.108775E-1 1.930370E-1 1.491279E+0 1.818182E-9 6.108775E-1 1.930370E-1 1.491279E+0 2.020202E-9 6.108775E-1 1.930370E-1 1.491279E+0 2.222222E-9 6.108775E-1 1.930371E-1 1.491279E+0 2.424242E-9 6.108774E-1 1.930371E-1 1.491279E+0 2.626263E-9 6.108774E-1 1.930371E-1 1.491279E+0 2.828283E-9 6.108775E-1 1.930370E-1 1.491279E+0 3.030303E-9 6.108775E-1 1.930370E-1 1.491279E+0 3.232323E-9 6.108774E-1 1.930369E-1 1.491280E+0 3.434343E-9 6.108774E-1 1.930369E-1 1.491280E+0 3.636364E-9 6.108774E-1 1.930368E-1 1.491281E+0 3.838384E-9 6.108776E-1 1.930367E-1 1.491282E+0 4.040404E-9 6.108779E-1 1.930366E-1 1.491273E+0 4.242424E-9 6.108791E-1 1.930367E-1 1.491123E+0 4.444444E-9 6.108814E-1 1.930367E-1 1.490854E+0 4.646465E-9 6.108863E-1 1.930368E-1 1.495697E+0 4.848485E-9 6.108903E-1 1.930368E-1 1.499149E+0 5.050505E-9 6.108909E-1 1.930369E-1 1.314520E+0 5.252525E-9 6.108736E-1 1.930372E-1 6.472784E-1 5.454545E-9 6.108031E-1 1.930375E-1 9.280578E-2 5.656566E-9 6.105705E-1 1.930379E-1 1.740382E-2 5.858586E-9 6.102854E-1 1.930386E-1 -1.272596E-3 6.060606E-9 6.099443E-1 1.930375E-1 1.363826E-4 6.262626E-9 6.110104E-1 1.930358E-1 1.322362E-5 6.464646E-9 6.142733E-1 1.930353E-1 7.456176E-6 6.666667E-9 6.197088E-1 1.930374E-1 2.021501E-6 6.868687E-9 6.237400E-1 1.930415E-1 -3.169720E-6 7.070707E-9 6.062229E-1 1.930456E-1 -6.335825E-6 7.272727E-9 5.377767E-1 1.930501E-1 -7.939342E-7 7.474747E-9 4.634423E-1 1.930546E-1 5.586933E-6 7.676768E-9 3.491369E-1 1.930514E-1 4.086135E-6 7.878788E-9 2.157952E-1 1.930437E-1 -2.093419E-6 8.080808E-9 1.313364E-1 1.930338E-1 -5.825376E-6 8.282828E-9 4.876453E-2 1.930157E-1 -3.482442E-7 8.484848E-9 1.975120E-2 1.929972E-1 5.710192E-6 8.686869E-9 1.318067E-2 1.929650E-1 3.632357E-6 8.888889E-9 8.605669E-3 1.929262E-1 -2.318462E-6 9.090909E-9 4.278001E-3 1.928836E-1 -5.614743E-6 9.292929E-9 2.289987E-3 1.928277E-1 -3.306575E-8 9.494949E-9 1.470428E-3 1.927715E-1 5.814065E-6 9.696970E-9 7.548679E-4 1.927006E-1 3.226646E-6 9.898990E-9 2.702019E-4 1.926242E-1 -2.520106E-6 1.010101E-8 1.821390E-4 1.925740E-1 -5.389272E-6 1.030303E-8 9.540442E-5 1.926014E-1 2.603577E-7 1.050505E-8 5.060044E-5 1.926318E-1 5.769919E-6 1.070707E-8 1.158832E-5 1.928464E-1 2.847383E-6 1.090909E-8 -6.743203E-6 1.931185E-1 -2.708433E-6 1.111111E-8 3.927808E-6 1.935216E-1 -4.930425E-6 1.131313E-8 1.358650E-5 1.942269E-1 5.346643E-7 1.151515E-8 5.724323E-6 1.949489E-1 5.593159E-6 1.171717E-8 -4.370144E-6 1.960037E-1 2.492647E-6 1.191919E-8 -6.411912E-6 1.971514E-1 -2.884796E-6 1.212121E-8 7.648258E-7 1.982282E-1 -4.501015E-6 1.232323E-8 6.705556E-6 1.991747E-1 7.916808E-7 1.252525E-8 9.131673E-7 2.000166E-1 5.427904E-6 1.272727E-8 -6.240621E-6 1.996000E-1 2.160201E-6 1.292929E-8 -6.031603E-6 1.988740E-1 -3.050660E-6 1.313131E-8 1.076704E-6 1.971284E-1 -4.098620E-6 1.333333E-8 6.438422E-6 1.924898E-1 1.033131E-6 1.353535E-8 5.972686E-7 1.848051E-1 5.273509E-6 1.373737E-8 -6.408278E-6 1.771205E-1 1.848086E-6 1.393939E-8 -5.538646E-6 1.652192E-1 -3.207274E-6 1.414141E-8 1.363407E-6 1.514236E-1 -3.720947E-6 1.434343E-8 6.055188E-6 1.371886E-1 1.260569E-6 1.454545E-8 2.096268E-7 1.213497E-1 5.129260E-6 1.474747E-8 -6.595432E-6 1.055107E-1 1.554388E-6 1.494949E-8 -5.070621E-6 9.057894E-2 -3.355874E-6 1.515152E-8 1.641351E-6 7.596599E-2 -3.365903E-6 1.535354E-8 5.703046E-6 6.214092E-2 1.475542E-6 1.555556E-8 -1.529598E-7 5.050115E-2 4.994719E-6 1.575758E-8 -6.775713E-6 3.886138E-2 1.277491E-6 1.595960E-8 -4.630766E-6 3.070217E-2 -3.497551E-6 1.616162E-8 1.906256E-6 2.346816E-2 -3.031604E-6 1.636364E-8 5.373913E-6 1.733351E-2 1.679306E-6 1.656566E-8 -4.964492E-7 1.358952E-2 4.869222E-6 1.676768E-8 -6.951452E-6 9.845537E-3 1.015767E-6 1.696970E-8 -4.216041E-6 8.349803E-3 -3.633284E-6 1.717172E-8 2.160249E-6 7.282309E-3 -2.716209E-6 1.737374E-8 5.066115E-6 6.371626E-3 1.873124E-6 1.757576E-8 -8.229265E-7 5.733751E-3 4.752253E-6 1.777778E-8 -7.123982E-6 5.095876E-3 7.677673E-7 1.797980E-8 -3.823920E-6 4.370795E-3 -3.763984E-6 1.818182E-8 2.405030E-6 3.634936E-3 -2.418056E-6 1.838384E-8 4.777886E-6 3.031681E-3 2.058129E-6 1.858586E-8 -1.134443E-6 2.615350E-3 4.643316E-6 1.878788E-8 -7.294553E-6 2.199019E-3 5.321461E-7 1.898990E-8 -3.452054E-6 1.866860E-3 -3.890482E-6 1.919192E-8 2.642181E-6 1.540073E-3 -2.135607E-6 1.939394E-8 4.507592E-6 1.278366E-3 2.235364E-6 1.959596E-8 -1.432890E-6 1.091534E-3 4.434390E-6 1.979798E-8 -7.464314E-6 9.047031E-4 -2.482226E-7 2.000000E-8 2.618929E-6 7.539135E-4 -5.022285E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.15 V_fixture_min=3.0 V_fixture_max=3.3 0.0 2.614963E+0 2.795524E+0 2.168620E+0 2.020202E-10 2.614963E+0 2.795524E+0 2.168620E+0 4.040404E-10 2.614963E+0 2.795524E+0 2.168620E+0 6.060606E-10 2.614963E+0 2.795524E+0 2.168620E+0 8.080808E-10 2.614963E+0 2.795524E+0 2.168620E+0 1.010101E-9 2.614963E+0 2.795524E+0 2.168620E+0 1.212121E-9 2.614963E+0 2.795524E+0 2.168620E+0 1.414141E-9 2.614963E+0 2.795524E+0 2.168620E+0 1.616162E-9 2.614963E+0 2.795524E+0 2.168620E+0 1.818182E-9 2.614963E+0 2.795524E+0 2.168620E+0 2.020202E-9 2.614963E+0 2.795524E+0 2.168620E+0 2.222222E-9 2.614963E+0 2.795524E+0 2.168620E+0 2.424242E-9 2.614963E+0 2.795524E+0 2.168620E+0 2.626263E-9 2.614963E+0 2.795524E+0 2.168620E+0 2.828283E-9 2.614963E+0 2.795524E+0 2.168620E+0 3.030303E-9 2.614963E+0 2.795524E+0 2.168620E+0 3.232323E-9 2.614963E+0 2.795524E+0 2.168620E+0 3.434343E-9 2.614963E+0 2.795524E+0 2.168620E+0 3.636364E-9 2.614963E+0 2.795524E+0 2.168619E+0 3.838384E-9 2.614963E+0 2.795524E+0 2.168618E+0 4.040404E-9 2.614963E+0 2.795525E+0 2.168612E+0 4.242424E-9 2.614961E+0 2.795525E+0 2.168631E+0 4.444444E-9 2.614959E+0 2.795525E+0 2.168761E+0 4.646465E-9 2.614953E+0 2.795525E+0 2.168780E+0 4.848485E-9 2.614949E+0 2.795525E+0 2.161621E+0 5.050505E-9 2.614949E+0 2.795524E+0 2.169323E+0 5.252525E-9 2.614984E+0 2.795524E+0 2.377438E+0 5.454545E-9 2.615023E+0 2.795523E+0 2.908227E+0 5.656566E-9 2.615087E+0 2.795523E+0 3.214835E+0 5.858586E-9 2.615260E+0 2.795522E+0 3.286370E+0 6.060606E-9 2.615499E+0 2.795524E+0 3.297815E+0 6.262626E-9 2.615551E+0 2.795526E+0 3.299694E+0 6.464646E-9 2.614171E+0 2.795526E+0 3.300033E+0 6.666667E-9 2.609341E+0 2.795524E+0 3.300117E+0 6.868687E-9 2.603087E+0 2.795520E+0 3.300016E+0 7.070707E-9 2.599924E+0 2.795515E+0 3.299939E+0 7.272727E-9 2.618061E+0 2.795510E+0 3.299971E+0 7.474747E-9 2.674117E+0 2.795506E+0 3.300014E+0 7.676768E-9 2.760913E+0 2.795510E+0 3.300020E+0 7.878788E-9 2.870431E+0 2.795518E+0 3.300004E+0 8.080808E-9 2.978325E+0 2.795529E+0 3.299993E+0 8.282828E-9 3.061543E+0 2.795544E+0 3.299995E+0 8.484848E-9 3.096036E+0 2.795560E+0 3.299999E+0 8.686869E-9 3.122233E+0 2.795583E+0 3.300001E+0 8.888889E-9 3.140399E+0 2.795609E+0 3.300002E+0 9.090909E-9 3.142593E+0 2.795638E+0 3.300002E+0 9.292929E-9 3.144452E+0 2.795673E+0 3.299999E+0 9.494949E-9 3.148139E+0 2.795709E+0 3.299997E+0 9.696970E-9 3.149217E+0 2.795753E+0 3.299999E+0 9.898990E-9 3.149740E+0 2.795799E+0 3.300001E+0 1.010101E-8 3.150178E+0 2.795849E+0 3.300003E+0 1.030303E-8 3.150039E+0 2.795909E+0 3.300000E+0 1.050505E-8 3.149902E+0 2.795967E+0 3.299997E+0 1.070707E-8 3.149916E+0 2.795917E+0 3.299999E+0 1.090909E-8 3.150013E+0 2.795833E+0 3.300002E+0 1.111111E-8 3.150081E+0 2.795686E+0 3.300003E+0 1.131313E-8 3.150021E+0 2.795278E+0 3.300000E+0 1.151515E-8 3.149962E+0 2.794490E+0 3.299998E+0 1.171717E-8 3.149969E+0 2.793701E+0 3.299999E+0 1.191919E-8 3.150007E+0 2.792443E+0 3.300002E+0 1.212121E-8 3.150031E+0 2.790860E+0 3.300002E+0 1.232323E-8 3.150007E+0 2.789259E+0 3.300000E+0 1.252525E-8 3.149984E+0 2.787523E+0 3.299998E+0 1.272727E-8 3.149992E+0 2.785787E+0 3.299999E+0 1.292929E-8 3.150014E+0 2.785194E+0 3.300002E+0 1.313131E-8 3.150023E+0 2.785243E+0 3.300002E+0 1.333333E-8 3.150003E+0 2.785761E+0 3.300000E+0 1.353535E-8 3.149985E+0 2.789730E+0 3.299998E+0 1.373737E-8 3.149994E+0 2.797098E+0 3.299999E+0 1.393939E-8 3.150012E+0 2.805055E+0 3.300002E+0 1.414141E-8 3.150019E+0 2.816431E+0 3.300002E+0 1.434343E-8 3.150002E+0 2.831942E+0 3.300000E+0 1.454545E-8 3.149986E+0 2.847561E+0 3.299998E+0 1.474747E-8 3.149996E+0 2.863903E+0 3.300000E+0 1.494949E-8 3.150013E+0 2.880375E+0 3.300002E+0 1.515152E-8 3.150017E+0 2.896025E+0 3.300002E+0 1.535354E-8 3.150001E+0 2.910861E+0 3.300000E+0 1.555556E-8 3.149986E+0 2.925340E+0 3.299998E+0 1.575758E-8 3.149997E+0 2.937865E+0 3.300000E+0 1.595960E-8 3.150014E+0 2.950104E+0 3.300002E+0 1.616162E-8 3.150016E+0 2.960276E+0 3.300002E+0 1.636364E-8 3.150000E+0 2.968773E+0 3.299999E+0 1.656566E-8 3.149986E+0 2.976572E+0 3.299998E+0 1.676768E-8 3.149998E+0 2.981139E+0 3.300000E+0 1.696970E-8 3.150014E+0 2.985340E+0 3.300002E+0 1.717172E-8 3.150015E+0 2.987932E+0 3.300002E+0 1.737374E-8 3.149999E+0 2.989462E+0 3.299999E+0 1.757576E-8 3.149986E+0 2.990960E+0 3.299998E+0 1.777778E-8 3.149999E+0 2.992331E+0 3.300000E+0 1.797980E-8 3.150015E+0 2.993693E+0 3.300002E+0 1.818182E-8 3.150014E+0 2.994848E+0 3.300001E+0 1.838384E-8 3.149998E+0 2.995894E+0 3.299999E+0 1.858586E-8 3.149986E+0 2.996838E+0 3.299998E+0 1.878788E-8 3.150000E+0 2.997419E+0 3.300000E+0 1.898990E-8 3.150016E+0 2.997985E+0 3.300002E+0 1.919192E-8 3.150013E+0 2.998398E+0 3.300001E+0 1.939394E-8 3.149997E+0 2.998747E+0 3.299999E+0 1.959596E-8 3.149985E+0 2.999056E+0 3.299998E+0 1.979798E-8 3.150004E+0 2.999239E+0 3.300000E+0 2.000000E-8 3.150023E+0 2.999421E+0 3.300003E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 2.873618E-5 0.0 2.020202E-10 0.0 2.882501E-5 0.0 4.040404E-10 0.0 2.882793E-5 0.0 6.060606E-10 0.0 2.881336E-5 0.0 8.080808E-10 0.0 2.875322E-5 0.0 1.010101E-9 0.0 2.869474E-5 0.0 1.212121E-9 0.0 2.868605E-5 0.0 1.414141E-9 0.0 2.869209E-5 0.0 1.616162E-9 0.0 2.870024E-5 0.0 1.818182E-9 0.0 2.871274E-5 0.0 2.020202E-9 0.0 2.872436E-5 0.0 2.222222E-9 0.0 2.872291E-5 0.0 2.424242E-9 0.0 2.871803E-5 0.0 2.626263E-9 0.0 2.871213E-5 0.0 2.828283E-9 0.0 2.870456E-5 0.0 3.030303E-9 0.0 2.869752E-5 0.0 3.232323E-9 0.0 2.869581E-5 0.0 3.434343E-9 0.0 2.869532E-5 0.0 3.636364E-9 0.0 2.867725E-5 0.0 3.838384E-9 0.0 2.863564E-5 0.0 4.040404E-9 0.0 2.859316E-5 4.996105E-7 4.242424E-9 3.304322E-7 2.854415E-5 -2.728249E-6 4.444444E-9 8.879403E-7 2.849386E-5 -1.332242E-5 4.646465E-9 1.302496E-6 2.850438E-5 4.764343E-5 4.848485E-9 1.711717E-6 2.858143E-5 1.128854E-3 5.050505E-9 1.335860E-6 2.868539E-5 -4.570675E-3 5.252525E-9 -3.766170E-6 2.895131E-5 -1.704813E-2 5.454545E-9 -9.637577E-6 2.924359E-5 1.823829E-1 5.656566E-9 -1.983852E-5 2.964406E-5 7.778011E-1 5.858586E-9 -3.718261E-5 3.014143E-5 1.269987E+0 6.060606E-9 -5.249664E-5 3.135587E-5 1.464987E+0 6.262626E-9 5.374701E-5 3.096847E-5 1.485151E+0 6.464646E-9 4.058665E-4 2.828446E-5 1.492061E+0 6.666667E-9 8.753637E-4 2.863241E-5 1.491461E+0 6.868687E-9 1.310277E-3 3.119856E-5 1.490937E+0 7.070707E-9 -1.952083E-4 3.271790E-5 1.491090E+0 7.272727E-9 -5.581299E-3 2.973595E-5 1.491341E+0 7.474747E-9 -1.304527E-2 2.632032E-5 1.491409E+0 7.676768E-9 -2.050923E-2 2.468536E-5 1.491296E+0 7.878788E-9 -1.254269E-2 2.410746E-5 1.491200E+0 8.080808E-9 3.767993E-2 2.308116E-5 1.491246E+0 8.282828E-9 1.292217E-1 2.036780E-5 1.491305E+0 8.484848E-9 2.591355E-1 1.754795E-5 1.491313E+0 8.686869E-9 3.890494E-1 1.609939E-5 1.491279E+0 8.888889E-9 4.715065E-1 1.530358E-5 1.491252E+0 9.090909E-9 5.506644E-1 1.375043E-5 1.491271E+0 9.292929E-9 5.968414E-1 9.664442E-6 1.491293E+0 9.494949E-9 6.024919E-1 5.502716E-6 1.491290E+0 9.696970E-9 6.059866E-1 1.408600E-6 1.491270E+0 9.898990E-9 6.094492E-1 -2.660190E-6 1.491256E+0 1.010101E-8 6.105237E-1 -2.642229E-6 1.491278E+0 1.030303E-8 6.107916E-1 9.474138E-6 1.491299E+0 1.050505E-8 6.109681E-1 2.209470E-5 1.491293E+0 1.070707E-8 6.109005E-1 6.506798E-5 1.491270E+0 1.090909E-8 6.108354E-1 1.175202E-4 1.491255E+0 1.111111E-8 6.108513E-1 1.828716E-4 1.491276E+0 1.131313E-8 6.108914E-1 2.864557E-4 1.491296E+0 1.151515E-8 6.109109E-1 4.408033E-4 1.491289E+0 1.171717E-8 6.108868E-1 5.951508E-4 1.491270E+0 1.191919E-8 6.108645E-1 7.330123E-4 1.491259E+0 1.212121E-8 6.108705E-1 8.594174E-4 1.491277E+0 1.232323E-8 6.108840E-1 9.522935E-4 1.491294E+0 1.252525E-8 6.108879E-1 7.871418E-4 1.491287E+0 1.272727E-8 6.108757E-1 6.219900E-4 1.491270E+0 1.292929E-8 6.108658E-1 1.330002E-4 1.491262E+0 1.313131E-8 6.108803E-1 -5.381485E-4 1.491278E+0 1.333333E-8 6.109004E-1 -1.267767E-3 1.491292E+0 1.353535E-8 6.109024E-1 -2.381780E-3 1.491285E+0 1.373737E-8 6.108795E-1 -3.962024E-3 1.491270E+0 1.393939E-8 6.108607E-1 -5.634698E-3 1.491264E+0 1.414141E-8 6.108736E-1 -7.363300E-3 1.491278E+0 1.434343E-8 6.108929E-1 -9.159572E-3 1.491291E+0 1.454545E-8 6.108950E-1 -1.074809E-2 1.491283E+0 1.474747E-8 6.108780E-1 -1.094692E-2 1.491270E+0 1.494949E-8 6.108649E-1 -1.089644E-2 1.491267E+0 1.515152E-8 6.108767E-1 -8.768235E-3 1.491279E+0 1.535354E-8 6.108926E-1 -4.582969E-3 1.491290E+0 1.555556E-8 6.108925E-1 4.544844E-4 1.491282E+0 1.575758E-8 6.108778E-1 1.015573E-2 1.491270E+0 1.595960E-8 6.108673E-1 2.053872E-2 1.491268E+0 1.616162E-8 6.108781E-1 3.400412E-2 1.491279E+0 1.636364E-8 6.108917E-1 4.996613E-2 1.491289E+0 1.656566E-8 6.108903E-1 6.627908E-2 1.491281E+0 1.676768E-8 6.108776E-1 8.421715E-2 1.491271E+0 1.696970E-8 6.108691E-1 1.023388E-1 1.491270E+0 1.717172E-8 6.108791E-1 1.180575E-1 1.491280E+0 1.737374E-8 6.108910E-1 1.321910E-1 1.491288E+0 1.757576E-8 6.108885E-1 1.453428E-1 1.491280E+0 1.777778E-8 6.108775E-1 1.545547E-1 1.491271E+0 1.797980E-8 6.108706E-1 1.634526E-1 1.491271E+0 1.818182E-8 6.108800E-1 1.699304E-1 1.491280E+0 1.838384E-8 6.108904E-1 1.751194E-1 1.491287E+0 1.858586E-8 6.108872E-1 1.797790E-1 1.491280E+0 1.878788E-8 6.108774E-1 1.825643E-1 1.491271E+0 1.898990E-8 6.108718E-1 1.852623E-1 1.491272E+0 1.919192E-8 6.108806E-1 1.870510E-1 1.491280E+0 1.939394E-8 6.108899E-1 1.884546E-1 1.491287E+0 1.959596E-8 6.108865E-1 1.896957E-1 1.491279E+0 1.979798E-8 6.108784E-1 1.904216E-1 1.491271E+0 2.000000E-8 6.108702E-1 1.911407E-1 1.491287E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 2.873618E-5 0.0 2.020202E-10 0.0 2.882501E-5 0.0 4.040404E-10 0.0 2.882793E-5 0.0 6.060606E-10 0.0 2.881336E-5 0.0 8.080808E-10 0.0 2.875322E-5 0.0 1.010101E-9 0.0 2.869474E-5 0.0 1.212121E-9 0.0 2.868605E-5 0.0 1.414141E-9 0.0 2.869209E-5 0.0 1.616162E-9 0.0 2.870024E-5 0.0 1.818182E-9 0.0 2.871274E-5 0.0 2.020202E-9 0.0 2.872436E-5 0.0 2.222222E-9 0.0 2.872291E-5 0.0 2.424242E-9 0.0 2.871803E-5 0.0 2.626263E-9 0.0 2.871213E-5 0.0 2.828283E-9 0.0 2.870456E-5 0.0 3.030303E-9 0.0 2.869752E-5 0.0 3.232323E-9 0.0 2.869581E-5 0.0 3.434343E-9 0.0 2.869532E-5 0.0 3.636364E-9 0.0 2.867725E-5 0.0 3.838384E-9 0.0 2.863564E-5 0.0 4.040404E-9 0.0 2.859316E-5 4.996105E-7 4.242424E-9 3.304322E-7 2.854415E-5 -2.728249E-6 4.444444E-9 8.879403E-7 2.849386E-5 -1.332242E-5 4.646465E-9 1.302496E-6 2.850438E-5 4.764343E-5 4.848485E-9 1.711717E-6 2.858143E-5 1.128854E-3 5.050505E-9 1.335860E-6 2.868539E-5 -4.570675E-3 5.252525E-9 -3.766170E-6 2.895131E-5 -1.704813E-2 5.454545E-9 -9.637577E-6 2.924359E-5 1.823829E-1 5.656566E-9 -1.983852E-5 2.964406E-5 7.778011E-1 5.858586E-9 -3.718261E-5 3.014143E-5 1.269987E+0 6.060606E-9 -5.249664E-5 3.135587E-5 1.464987E+0 6.262626E-9 5.374701E-5 3.096847E-5 1.485151E+0 6.464646E-9 4.058665E-4 2.828446E-5 1.492061E+0 6.666667E-9 8.753637E-4 2.863241E-5 1.491461E+0 6.868687E-9 1.310277E-3 3.119856E-5 1.490937E+0 7.070707E-9 -1.952083E-4 3.271790E-5 1.491090E+0 7.272727E-9 -5.581299E-3 2.973595E-5 1.491341E+0 7.474747E-9 -1.304527E-2 2.632032E-5 1.491409E+0 7.676768E-9 -2.050923E-2 2.468536E-5 1.491296E+0 7.878788E-9 -1.254269E-2 2.410746E-5 1.491200E+0 8.080808E-9 3.767993E-2 2.308116E-5 1.491246E+0 8.282828E-9 1.292217E-1 2.036780E-5 1.491305E+0 8.484848E-9 2.591355E-1 1.754795E-5 1.491313E+0 8.686869E-9 3.890494E-1 1.609939E-5 1.491279E+0 8.888889E-9 4.715065E-1 1.530358E-5 1.491252E+0 9.090909E-9 5.506644E-1 1.375043E-5 1.491271E+0 9.292929E-9 5.968414E-1 9.664442E-6 1.491293E+0 9.494949E-9 6.024919E-1 5.502716E-6 1.491290E+0 9.696970E-9 6.059866E-1 1.408600E-6 1.491270E+0 9.898990E-9 6.094492E-1 -2.660190E-6 1.491256E+0 1.010101E-8 6.105237E-1 -2.642229E-6 1.491278E+0 1.030303E-8 6.107916E-1 9.474138E-6 1.491299E+0 1.050505E-8 6.109681E-1 2.209470E-5 1.491293E+0 1.070707E-8 6.109005E-1 6.506798E-5 1.491270E+0 1.090909E-8 6.108354E-1 1.175202E-4 1.491255E+0 1.111111E-8 6.108513E-1 1.828716E-4 1.491276E+0 1.131313E-8 6.108914E-1 2.864557E-4 1.491296E+0 1.151515E-8 6.109109E-1 4.408033E-4 1.491289E+0 1.171717E-8 6.108868E-1 5.951508E-4 1.491270E+0 1.191919E-8 6.108645E-1 7.330123E-4 1.491259E+0 1.212121E-8 6.108705E-1 8.594174E-4 1.491277E+0 1.232323E-8 6.108840E-1 9.522935E-4 1.491294E+0 1.252525E-8 6.108879E-1 7.871418E-4 1.491287E+0 1.272727E-8 6.108757E-1 6.219900E-4 1.491270E+0 1.292929E-8 6.108658E-1 1.330002E-4 1.491262E+0 1.313131E-8 6.108803E-1 -5.381485E-4 1.491278E+0 1.333333E-8 6.109004E-1 -1.267767E-3 1.491292E+0 1.353535E-8 6.109024E-1 -2.381780E-3 1.491285E+0 1.373737E-8 6.108795E-1 -3.962024E-3 1.491270E+0 1.393939E-8 6.108607E-1 -5.634698E-3 1.491264E+0 1.414141E-8 6.108736E-1 -7.363300E-3 1.491278E+0 1.434343E-8 6.108929E-1 -9.159572E-3 1.491291E+0 1.454545E-8 6.108950E-1 -1.074809E-2 1.491283E+0 1.474747E-8 6.108780E-1 -1.094692E-2 1.491270E+0 1.494949E-8 6.108649E-1 -1.089644E-2 1.491267E+0 1.515152E-8 6.108767E-1 -8.768235E-3 1.491279E+0 1.535354E-8 6.108926E-1 -4.582969E-3 1.491290E+0 1.555556E-8 6.108925E-1 4.544844E-4 1.491282E+0 1.575758E-8 6.108778E-1 1.015573E-2 1.491270E+0 1.595960E-8 6.108673E-1 2.053872E-2 1.491268E+0 1.616162E-8 6.108781E-1 3.400412E-2 1.491279E+0 1.636364E-8 6.108917E-1 4.996613E-2 1.491289E+0 1.656566E-8 6.108903E-1 6.627908E-2 1.491281E+0 1.676768E-8 6.108776E-1 8.421715E-2 1.491271E+0 1.696970E-8 6.108691E-1 1.023388E-1 1.491270E+0 1.717172E-8 6.108791E-1 1.180575E-1 1.491280E+0 1.737374E-8 6.108910E-1 1.321910E-1 1.491288E+0 1.757576E-8 6.108885E-1 1.453428E-1 1.491280E+0 1.777778E-8 6.108775E-1 1.545547E-1 1.491271E+0 1.797980E-8 6.108706E-1 1.634526E-1 1.491271E+0 1.818182E-8 6.108800E-1 1.699304E-1 1.491280E+0 1.838384E-8 6.108904E-1 1.751194E-1 1.491287E+0 1.858586E-8 6.108872E-1 1.797790E-1 1.491280E+0 1.878788E-8 6.108774E-1 1.825643E-1 1.491271E+0 1.898990E-8 6.108718E-1 1.852623E-1 1.491272E+0 1.919192E-8 6.108806E-1 1.870510E-1 1.491280E+0 1.939394E-8 6.108899E-1 1.884546E-1 1.491287E+0 1.959596E-8 6.108865E-1 1.896957E-1 1.491279E+0 1.979798E-8 6.108784E-1 1.904216E-1 1.491271E+0 2.000000E-8 6.108702E-1 1.911407E-1 1.491287E+0 | |[End data_o | |====================================================================== [End]