|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00P5 | TinyLogic(tm) HS INVERTER | SC70-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s04p5_200.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range from 2.0V to 2.6V | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.03 0.022 0.032 L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a Sxx_Input 32m 1.01n 0.13p 2 b Sxx_Input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y Sxx_Output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.3 2 2.6 | [Pullup] -2.300000E+0 1.406441E+0 1.483615E+0 1.328248E+0 -2.200000E+0 1.308628E+0 1.386057E+0 1.230115E+0 -2.100000E+0 1.210962E+0 1.288654E+0 1.132116E+0 -2.000000E+0 1.113468E+0 1.191431E+0 1.034274E+0 -1.900000E+0 1.016177E+0 1.094415E+0 9.366216E-1 -1.800000E+0 9.191264E-1 9.976455E-1 8.391986E-1 -1.700000E+0 8.223702E-1 9.011691E-1 7.420612E-1 -1.600000E+0 7.259787E-1 8.050494E-1 6.452880E-1 -1.500000E+0 6.300512E-1 7.093723E-1 5.489946E-1 -1.400000E+0 5.347334E-1 6.142579E-1 4.533612E-1 -1.300000E+0 4.402502E-1 5.198822E-1 3.586896E-1 -1.200000E+0 3.469747E-1 4.265157E-1 2.655412E-1 -1.100000E+0 2.555876E-1 3.346042E-1 1.751321E-1 -1.000000E+0 1.675157E-1 2.449521E-1 9.113032E-2 -9.000000E-1 8.672087E-2 1.592802E-1 2.837875E-2 -8.000000E-1 2.618015E-2 8.169198E-2 1.397752E-2 -7.000000E-1 8.204857E-3 2.454163E-2 1.189267E-2 -6.000000E-1 6.260911E-3 5.357160E-3 1.018934E-2 -5.000000E-1 5.140720E-3 3.136293E-3 8.494860E-3 -4.000000E-1 4.059373E-3 2.392276E-3 6.789800E-3 -3.000000E-1 2.997454E-3 1.741139E-3 5.078869E-3 -2.000000E-1 1.961000E-3 1.122434E-3 3.369856E-3 -1.000000E-1 9.584061E-4 5.395416E-4 1.672669E-3 0.0 1.656563E-10 5.499400E-10 1.375623E-10 10.000000E-2 -8.914845E-4 -4.880065E-4 -1.584181E-3 2.000000E-1 -1.701916E-3 -9.223993E-4 -3.028505E-3 3.000000E-1 -2.432122E-3 -1.303466E-3 -4.336426E-3 4.000000E-1 -3.083009E-3 -1.631623E-3 -5.511255E-3 5.000000E-1 -3.655634E-3 -1.907558E-3 -6.556088E-3 6.000000E-1 -4.151354E-3 -2.132543E-3 -7.473681E-3 7.000000E-1 -4.572121E-3 -2.309132E-3 -8.266331E-3 8.000000E-1 -4.921104E-3 -2.442333E-3 -8.936134E-3 9.000000E-1 -5.203699E-3 -2.540475E-3 -9.486651E-3 10.000000E-1 -5.428455E-3 -2.613721E-3 -9.926459E-3 1.100000E+0 -5.606523E-3 -2.670764E-3 -1.027141E-2 1.200000E+0 -5.749251E-3 -2.717287E-3 -1.054163E-2 1.300000E+0 -5.866001E-3 -2.756616E-3 -1.075620E-2 1.400000E+0 -5.963620E-3 -2.790727E-3 -1.093024E-2 1.500000E+0 -6.046915E-3 -2.820872E-3 -1.107471E-2 1.600000E+0 -6.119256E-3 -2.847898E-3 -1.119730E-2 1.700000E+0 -6.183052E-3 -2.872407E-3 -1.130343E-2 1.800000E+0 -6.240060E-3 -2.894850E-3 -1.139695E-2 1.900000E+0 -6.291588E-3 -2.915570E-3 -1.148060E-2 2.000000E+0 -6.338628E-3 -2.934835E-3 -1.155644E-2 2.100000E+0 -6.381950E-3 -2.952866E-3 -1.162598E-2 2.200000E+0 -6.422156E-3 -2.969953E-3 -1.169038E-2 2.300000E+0 -6.459723E-3 -2.987856E-3 -1.175053E-2 2.400000E+0 -6.495040E-3 -3.021284E-3 -1.180714E-2 2.500000E+0 -6.528457E-3 -3.146225E-3 -1.186075E-2 2.600000E+0 -6.561148E-3 -3.673445E-3 -1.191181E-2 2.700000E+0 -6.607331E-3 -6.574448E-3 -1.196069E-2 2.800000E+0 -6.790125E-3 -2.812029E-2 -1.200769E-2 2.900000E+0 -7.518263E-3 -9.539718E-2 -1.205334E-2 3.000000E+0 -9.143799E-3 -1.927255E-1 -1.210736E-2 3.100000E+0 -1.343083E-2 -3.028808E-1 -1.230603E-2 3.200000E+0 -4.311151E-2 -4.193057E-1 -1.348958E-2 3.300000E+0 -1.256223E-1 -5.393176E-1 -1.652155E-2 3.400000E+0 -2.340439E-1 -6.616196E-1 -2.044768E-2 3.500000E+0 -3.524560E-1 -7.854995E-1 -2.650415E-2 3.600000E+0 -4.757210E-1 -9.105279E-1 -6.567145E-2 3.700000E+0 -6.017862E-1 -1.036428E+0 -1.639544E-1 3.800000E+0 -7.296534E-1 -1.163010E+0 -2.832673E-1 3.900000E+0 -8.587786E-1 -1.290141E+0 -4.100110E-1 4.000000E+0 -9.888222E-1 -1.417721E+0 -5.403474E-1 4.100000E+0 -1.119567E+0 -1.545678E+0 -6.727661E-1 4.200000E+0 -1.250863E+0 -1.673952E+0 -8.065452E-1 4.300000E+0 -1.382605E+0 -1.802500E+0 -9.412704E-1 4.400000E+0 -1.514714E+0 -1.931284E+0 -1.076693E+0 4.500000E+0 -1.647130E+0 -2.060275E+0 -1.212652E+0 4.600000E+0 -1.779806E+0 -2.189448E+0 -1.349034E+0 | [Pulldown] -2.300000E+0 -1.773025E+0 -1.799480E+0 -1.747479E+0 -2.200000E+0 -1.640394E+0 -1.670959E+0 -1.610303E+0 -2.100000E+0 -1.508028E+0 -1.542714E+0 -1.473372E+0 -2.000000E+0 -1.375974E+0 -1.414790E+0 -1.336731E+0 -1.900000E+0 -1.244294E+0 -1.287246E+0 -1.200444E+0 -1.800000E+0 -1.113068E+0 -1.160157E+0 -1.064595E+0 -1.700000E+0 -9.824070E-1 -1.033624E+0 -9.293021E-1 -1.600000E+0 -8.524651E-1 -9.077829E-1 -7.947396E-1 -1.500000E+0 -7.234690E-1 -7.828273E-1 -6.611755E-1 -1.400000E+0 -5.957746E-1 -6.590412E-1 -5.290644E-1 -1.300000E+0 -4.699561E-1 -5.368659E-1 -3.992138E-1 -1.200000E+0 -3.470789E-1 -4.170371E-1 -2.733574E-1 -1.100000E+0 -2.293607E-1 -3.009011E-1 -1.559883E-1 -1.000000E+0 -1.224074E-1 -1.912603E-1 -6.267432E-2 -9.000000E-1 -4.324954E-2 -9.498812E-2 -2.877866E-2 -8.000000E-1 -1.634233E-2 -2.977211E-2 -2.227564E-2 -7.000000E-1 -1.161733E-2 -9.430973E-3 -1.729112E-2 -6.000000E-1 -9.020283E-3 -6.071064E-3 -1.296077E-2 -5.000000E-1 -7.119573E-3 -4.741053E-3 -1.016535E-2 -4.000000E-1 -5.633928E-3 -3.723328E-3 -8.132696E-3 -3.000000E-1 -4.234203E-3 -2.770370E-3 -6.160582E-3 -2.000000E-1 -2.826497E-3 -1.830088E-3 -4.145551E-3 -1.000000E-1 -1.410759E-3 -9.022579E-4 -2.088725E-3 4.440892E-16 -1.199632E-10 -1.150150E-10 -1.124829E-10 1.000000E-1 1.336660E-3 8.330364E-4 2.018338E-3 2.000000E-1 2.541440E-3 1.565066E-3 3.872143E-3 3.000000E-1 3.615708E-3 2.197507E-3 5.562181E-3 4.000000E-1 4.560899E-3 2.731904E-3 7.089251E-3 5.000000E-1 5.378543E-3 3.170105E-3 8.454105E-3 6.000000E-1 6.070342E-3 3.514744E-3 9.657297E-3 7.000000E-1 6.638396E-3 3.770636E-3 1.069882E-2 8.000000E-1 7.085975E-3 3.947956E-3 1.157746E-2 9.000000E-1 7.419990E-3 4.064982E-3 1.229013E-2 1.000000E+0 7.655743E-3 4.143009E-3 1.283494E-2 1.100000E+0 7.817713E-3 4.197853E-3 1.322336E-2 1.200000E+0 7.930749E-3 4.238642E-3 1.348856E-2 1.300000E+0 8.012794E-3 4.270410E-3 1.367056E-2 1.400000E+0 8.074937E-3 4.296063E-3 1.380003E-2 1.500000E+0 8.123829E-3 4.317381E-3 1.389625E-2 1.600000E+0 8.163548E-3 4.335513E-3 1.397076E-2 1.700000E+0 8.196688E-3 4.351234E-3 1.403051E-2 1.800000E+0 8.224963E-3 4.365087E-3 1.407988E-2 1.900000E+0 8.249545E-3 4.377463E-3 1.412169E-2 2.000000E+0 8.271261E-3 4.388650E-3 1.415785E-2 2.100000E+0 8.290709E-3 4.398866E-3 1.418968E-2 2.200000E+0 8.308333E-3 4.408286E-3 1.421813E-2 2.300000E+0 8.324469E-3 4.417184E-3 1.424388E-2 2.400000E+0 8.339374E-3 4.428899E-3 1.426746E-2 2.500000E+0 8.353251E-3 4.516966E-3 1.428924E-2 2.600000E+0 8.366264E-3 6.254065E-3 1.430955E-2 2.700000E+0 8.378583E-3 2.648237E-2 1.432863E-2 2.800000E+0 8.391528E-3 8.518916E-2 1.434665E-2 2.900000E+0 8.438148E-3 1.637170E-1 1.436381E-2 3.000000E+0 9.566974E-3 2.501279E-1 1.438024E-2 3.100000E+0 2.999999E-2 3.404063E-1 1.439614E-2 3.200000E+0 9.358790E-2 4.329257E-1 1.441415E-2 3.300000E+0 1.759398E-1 5.268936E-1 1.447250E-2 3.400000E+0 2.650146E-1 6.218698E-1 1.521872E-2 3.500000E+0 3.572908E-1 7.175866E-1 3.456335E-2 3.600000E+0 4.514033E-1 8.138703E-1 1.031991E-1 3.700000E+0 5.466972E-1 9.106038E-1 1.894168E-1 3.800000E+0 6.428113E-1 1.007707E+0 2.812291E-1 3.900000E+0 7.395270E-1 1.105118E+0 3.755485E-1 4.000000E+0 8.367030E-1 1.202778E+0 4.712802E-1 4.100000E+0 9.342463E-1 1.300652E+0 5.679233E-1 4.200000E+0 1.032097E+0 1.398715E+0 6.651963E-1 4.300000E+0 1.130205E+0 1.496943E+0 7.629296E-1 4.400000E+0 1.228513E+0 1.595314E+0 8.610140E-1 4.500000E+0 1.326996E+0 1.693813E+0 9.593794E-1 4.600000E+0 1.425637E+0 1.792425E+0 1.057989E+0 | [Falling Waveform] R_fixture=50 V_fixture=2.3 V_fixture_min=2 V_fixture_max=2.6 0.0 2.300000E+0 2.000000E+0 2.600000E+0 1.010101E-9 2.300067E+0 2.000038E+0 2.600104E+0 2.020202E-9 2.300064E+0 2.000038E+0 2.600079E+0 3.030303E-9 2.300021E+0 2.000025E+0 2.599951E+0 4.040404E-9 2.299860E+0 2.000004E+0 2.599133E+0 5.050505E-9 2.299425E+0 1.999973E+0 2.561541E+0 6.060606E-9 2.322509E+0 2.000006E+0 2.223473E+0 7.070707E-9 2.192336E+0 1.999207E+0 2.043563E+0 8.080808E-9 2.047981E+0 2.012589E+0 1.954073E+0 9.090909E-9 1.961521E+0 1.995626E+0 1.917741E+0 1.010101E-8 1.920287E+0 1.931999E+0 1.903360E+0 1.111111E-8 1.901887E+0 1.866791E+0 1.897707E+0 1.212121E-8 1.893836E+0 1.825223E+0 1.895483E+0 1.313131E-8 1.890341E+0 1.803157E+0 1.894607E+0 1.414141E-8 1.888829E+0 1.792153E+0 1.894262E+0 1.515152E-8 1.888174E+0 1.786803E+0 1.894125E+0 1.616162E-8 1.887890E+0 1.784229E+0 1.894070E+0 1.717172E-8 1.887767E+0 1.782997E+0 1.894048E+0 1.818182E-8 1.887713E+0 1.782409E+0 1.894039E+0 1.919192E-8 1.887689E+0 1.782128E+0 1.894035E+0 2.020202E-8 1.887678E+0 1.781994E+0 1.894034E+0 2.121212E-8 1.887673E+0 1.781929E+0 1.894033E+0 2.222222E-8 1.887670E+0 1.781898E+0 1.894032E+0 2.323232E-8 1.887669E+0 1.781883E+0 1.894032E+0 2.424242E-8 1.887668E+0 1.781875E+0 1.894032E+0 2.525253E-8 1.887668E+0 1.781872E+0 1.894032E+0 2.626263E-8 1.887667E+0 1.781870E+0 1.894032E+0 2.727273E-8 1.887667E+0 1.781869E+0 1.894032E+0 2.828283E-8 1.887667E+0 1.781868E+0 1.894032E+0 2.929293E-8 1.887667E+0 1.781867E+0 1.894032E+0 3.030303E-8 1.887666E+0 1.781867E+0 1.894032E+0 3.131313E-8 1.887666E+0 1.781867E+0 1.894032E+0 3.232323E-8 1.887666E+0 1.781867E+0 1.894032E+0 3.333333E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.434343E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.535354E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.636364E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.737374E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.838384E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.939394E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.040404E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.141414E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.242424E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.343434E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.444444E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.545455E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.646465E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.747475E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.848485E-8 1.887666E+0 1.781866E+0 1.894032E+0 4.949495E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.050505E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.151515E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.252525E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.353535E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.454545E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.555556E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.656566E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.757576E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.858586E-8 1.887666E+0 1.781865E+0 1.894032E+0 5.959596E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.060606E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.161616E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.262626E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.363636E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.464646E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.565657E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.666667E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.767677E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.868687E-8 1.887666E+0 1.781865E+0 1.894032E+0 6.969697E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.070707E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.171717E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.272727E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.373737E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.474747E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.575758E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.676768E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.777778E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.878788E-8 1.887666E+0 1.781865E+0 1.894032E+0 7.979798E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.080808E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.181818E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.282828E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.383838E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.484848E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.585859E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.686869E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.787879E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.888889E-8 1.887666E+0 1.781865E+0 1.894032E+0 8.989899E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.090909E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.191919E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.292929E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.393939E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.494949E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.595960E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.696970E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.797980E-8 1.887666E+0 1.781865E+0 1.894032E+0 9.898990E-8 1.887666E+0 1.781865E+0 1.894032E+0 1.000000E-7 1.887666E+0 1.781865E+0 1.894032E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.165558E-1 1.453187E-1 5.785908E-1 1.010101E-9 3.166130E-1 1.453478E-1 5.786855E-1 2.020202E-9 3.166259E-1 1.453576E-1 5.786878E-1 3.030303E-9 3.165993E-1 1.453519E-1 5.785929E-1 4.040404E-9 3.164864E-1 1.453360E-1 5.799173E-1 5.050505E-9 3.167597E-1 1.453081E-1 3.007448E-2 6.060606E-9 8.605025E-2 1.450448E-1 1.090659E-3 7.070707E-9 1.435400E-3 1.474772E-1 6.136797E-4 8.080808E-9 9.037786E-4 1.055216E-1 2.737385E-4 9.090909E-9 4.316835E-4 2.243359E-3 1.254354E-4 1.010101E-8 2.079090E-4 1.151960E-3 6.013359E-5 1.111111E-8 1.036174E-4 6.912891E-4 3.059003E-5 1.212121E-8 5.458185E-5 3.624063E-4 1.658554E-5 1.313131E-8 3.096868E-5 1.873630E-4 9.555523E-6 1.414141E-8 1.910565E-5 9.812445E-5 5.794342E-6 1.515152E-8 1.276402E-5 5.302094E-5 3.653236E-6 1.616162E-8 9.097534E-6 3.012645E-5 2.367541E-6 1.717172E-8 6.791077E-6 1.833193E-5 1.562937E-6 1.818182E-8 5.224002E-6 1.208718E-5 1.044359E-6 1.919192E-8 4.092928E-6 8.634130E-6 7.034536E-7 2.020202E-8 3.241483E-6 6.603603E-6 0.0 2.121212E-8 2.583114E-6 5.314502E-6 0.0 2.222222E-8 2.065747E-6 4.426126E-6 0.0 2.323232E-8 1.655349E-6 3.766252E-6 0.0 2.424242E-8 1.328061E-6 3.246231E-6 0.0 2.525253E-8 1.066270E-6 2.819052E-6 0.0 2.626263E-8 8.565221E-7 2.458627E-6 0.0 2.727273E-8 6.883169E-7 2.149531E-6 0.0 2.828283E-8 5.533581E-7 1.881904E-6 0.0 2.929293E-8 0.0 1.648903E-6 0.0 3.030303E-8 0.0 1.445431E-6 0.0 3.131313E-8 0.0 1.267448E-6 0.0 3.232323E-8 0.0 1.111582E-6 0.0 3.333333E-8 0.0 9.750096E-7 0.0 3.434343E-8 0.0 8.553094E-7 0.0 3.535354E-8 0.0 7.503804E-7 0.0 3.636364E-8 0.0 6.583936E-7 0.0 3.737374E-8 0.0 5.777487E-7 0.0 3.838384E-8 0.0 2.976795E-7 0.0 3.939394E-8 0.0 0.0 0.0 4.040404E-8 0.0 0.0 0.0 4.141414E-8 0.0 0.0 0.0 4.242424E-8 0.0 0.0 0.0 4.343434E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 1.420798E-6 1.909502E-6 7.836521E-7 2.020202E-9 0.0 0.0 -9.989869E-8 3.030303E-9 -3.155801E-6 -9.704452E-7 -8.750694E-6 4.040404E-9 -8.612798E-6 -4.169250E-6 -7.717994E-6 5.050505E-9 -4.428125E-5 8.417910E-7 -3.870569E-4 6.060606E-9 4.662880E-5 -2.654318E-6 1.416712E-1 7.070707E-9 -1.002526E-2 -3.606528E-6 5.023874E-1 8.080808E-9 1.843244E-1 7.113889E-5 5.707636E-1 9.090909E-9 2.976409E-1 -2.418598E-3 5.777277E-1 1.010101E-8 3.139507E-1 -3.288423E-4 5.784438E-1 1.111111E-8 3.161542E-1 8.872183E-2 5.785351E-1 1.212121E-8 3.164643E-1 1.334812E-1 5.785583E-1 1.313131E-8 3.165142E-1 1.430011E-1 5.785698E-1 1.414141E-8 3.165271E-1 1.448554E-1 5.785770E-1 1.515152E-8 3.165336E-1 1.452143E-1 5.785818E-1 1.616162E-8 3.165383E-1 1.452850E-1 5.785849E-1 1.717172E-8 3.165419E-1 1.453003E-1 5.785870E-1 1.818182E-8 3.165448E-1 1.453048E-1 5.785883E-1 1.919192E-8 3.165471E-1 1.453070E-1 5.785892E-1 2.020202E-8 3.165489E-1 1.453086E-1 5.785898E-1 2.121212E-8 3.165503E-1 1.453099E-1 5.785902E-1 2.222222E-8 3.165514E-1 1.453110E-1 5.785905E-1 2.323232E-8 3.165523E-1 1.453120E-1 5.785906E-1 2.424242E-8 3.165530E-1 1.453129E-1 5.785907E-1 2.525253E-8 3.165536E-1 1.453136E-1 5.785908E-1 2.626263E-8 3.165541E-1 1.453143E-1 5.785909E-1 2.727273E-8 3.165544E-1 1.453148E-1 5.785909E-1 2.828283E-8 3.165547E-1 1.453153E-1 5.785909E-1 2.929293E-8 3.165549E-1 1.453158E-1 5.785909E-1 3.030303E-8 3.165551E-1 1.453161E-1 5.785909E-1 3.131313E-8 3.165553E-1 1.453165E-1 5.785909E-1 3.232323E-8 3.165554E-1 1.453168E-1 5.785909E-1 3.333333E-8 3.165555E-1 1.453170E-1 5.785909E-1 3.434343E-8 3.165555E-1 1.453172E-1 5.785909E-1 3.535354E-8 3.165556E-1 1.453174E-1 5.785909E-1 3.636364E-8 3.165556E-1 1.453176E-1 5.785909E-1 3.737374E-8 3.165557E-1 1.453177E-1 5.785909E-1 3.838384E-8 3.165557E-1 1.453179E-1 5.785909E-1 3.939394E-8 3.165557E-1 1.453180E-1 5.785909E-1 4.040404E-8 3.165557E-1 1.453181E-1 5.785909E-1 4.141414E-8 3.165558E-1 1.453182E-1 5.785909E-1 4.242424E-8 3.165558E-1 1.453182E-1 5.785909E-1 4.343434E-8 3.165558E-1 1.453183E-1 5.785909E-1 4.444444E-8 3.165558E-1 1.453184E-1 5.785909E-1 4.545455E-8 3.165558E-1 1.453184E-1 5.785909E-1 4.646465E-8 3.165558E-1 1.453184E-1 5.785909E-1 4.747475E-8 3.165558E-1 1.453185E-1 5.785909E-1 4.848485E-8 3.165558E-1 1.453185E-1 5.785909E-1 4.949495E-8 3.165558E-1 1.453185E-1 5.785909E-1 5.050505E-8 3.165558E-1 1.453186E-1 5.785909E-1 5.151515E-8 3.165558E-1 1.453186E-1 5.785909E-1 5.252525E-8 3.165558E-1 1.453186E-1 5.785909E-1 5.353535E-8 3.165558E-1 1.453186E-1 5.785909E-1 5.454545E-8 3.165558E-1 1.453186E-1 5.785909E-1 5.555556E-8 3.165558E-1 1.453187E-1 5.785909E-1 5.656566E-8 3.165558E-1 1.453187E-1 5.785909E-1 5.757576E-8 3.165558E-1 1.453187E-1 5.785909E-1 5.858586E-8 3.165558E-1 1.453187E-1 5.785909E-1 5.959596E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.060606E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.161616E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.262626E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.363636E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.464646E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.565657E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.666667E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.767677E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.868687E-8 3.165558E-1 1.453187E-1 5.785909E-1 6.969697E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.070707E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.171717E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.272727E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.373737E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.474747E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.575758E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.676768E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.777778E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.878788E-8 3.165558E-1 1.453187E-1 5.785909E-1 7.979798E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.080808E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.181818E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.282828E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.383838E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.484848E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.585859E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.686869E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.787879E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.888889E-8 3.165558E-1 1.453187E-1 5.785909E-1 8.989899E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.090909E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.191919E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.292929E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.393939E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.494949E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.595960E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.696970E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.797980E-8 3.165558E-1 1.453187E-1 5.785909E-1 9.898990E-8 3.165558E-1 1.453187E-1 5.785909E-1 1.000000E-7 3.165558E-1 1.453187E-1 5.785909E-1 | [Rising Waveform] R_fixture=50 V_fixture=2.3 V_fixture_min=2 V_fixture_max=2.6 0.0 1.887666E+0 1.781865E+0 1.894032E+0 1.010101E-9 1.887709E+0 1.781892E+0 1.894092E+0 2.020202E-9 1.887716E+0 1.781897E+0 1.894100E+0 3.030303E-9 1.887716E+0 1.781898E+0 1.894100E+0 4.040404E-9 1.887730E+0 1.781898E+0 1.894180E+0 5.050505E-9 1.887710E+0 1.781921E+0 1.903596E+0 6.060606E-9 1.887818E+0 1.781931E+0 2.580052E+0 7.070707E-9 2.200402E+0 1.781939E+0 2.598514E+0 8.080808E-9 2.296073E+0 1.782054E+0 2.599825E+0 9.090909E-9 2.299342E+0 1.807226E+0 2.599963E+0 1.010101E-8 2.299893E+0 1.990743E+0 2.599983E+0 1.111111E-8 2.299971E+0 1.996917E+0 2.599990E+0 1.212121E-8 2.299985E+0 1.999349E+0 2.599993E+0 1.313131E-8 2.299989E+0 1.999859E+0 2.599996E+0 1.414141E-8 2.299992E+0 1.999964E+0 2.599997E+0 1.515152E-8 2.299994E+0 1.999987E+0 2.599998E+0 1.616162E-8 2.299995E+0 1.999992E+0 2.599999E+0 1.717172E-8 2.299996E+0 1.999994E+0 2.599999E+0 1.818182E-8 2.299997E+0 1.999995E+0 2.599999E+0 1.919192E-8 2.299998E+0 1.999996E+0 2.600000E+0 2.020202E-8 2.299998E+0 1.999996E+0 2.600000E+0 2.121212E-8 2.299999E+0 1.999997E+0 2.600000E+0 2.222222E-8 2.299999E+0 1.999997E+0 2.600000E+0 2.323232E-8 2.299999E+0 1.999998E+0 2.600000E+0 2.424242E-8 2.299999E+0 1.999998E+0 2.600000E+0 2.525253E-8 2.299999E+0 1.999998E+0 2.600000E+0 2.626263E-8 2.300000E+0 1.999998E+0 2.600000E+0 2.727273E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.828283E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.929293E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.030303E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.131313E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.232323E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.333333E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.434343E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.535354E-8 2.300000E+0 1.999999E+0 2.600000E+0 3.636364E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.737374E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.838384E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.939394E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.040404E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.141414E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.242424E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.343434E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.444444E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.545455E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.646465E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.747475E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.848485E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.949495E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.050505E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.151515E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.252525E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.353535E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.454545E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.555556E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.656566E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.757576E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.858586E-8 2.300000E+0 2.000000E+0 2.600000E+0 5.959596E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.060606E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.161616E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.262626E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.363636E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.464646E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.565657E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.666667E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.767677E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.868687E-8 2.300000E+0 2.000000E+0 2.600000E+0 6.969697E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.070707E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.171717E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.272727E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.373737E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.474747E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.575758E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.676768E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.777778E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.878788E-8 2.300000E+0 2.000000E+0 2.600000E+0 7.979798E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.080808E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.181818E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.282828E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.383838E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.484848E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.585859E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.686869E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.787879E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.888889E-8 2.300000E+0 2.000000E+0 2.600000E+0 8.989899E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.090909E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.191919E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.292929E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.393939E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.494949E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.595960E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.696970E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.797980E-8 2.300000E+0 2.000000E+0 2.600000E+0 9.898990E-8 2.300000E+0 2.000000E+0 2.600000E+0 1.000000E-7 2.300000E+0 2.000000E+0 2.600000E+0 | [Ramp] R_load=50 dV/dt_r 1.899E-1/8.735E-10 8.719E-2/1.059E-9 3.472E-1/8.586E-10 dV/dt_f 2.474E-1/2.033E-9 1.309E-1/2.356E-9 4.236E-1/1.810E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Input Model_type Input Vinh=1.82 Vinl=0.6 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 -40 85 | [Voltage Range] 2.3 2 2.6 | [GND Clamp] -2.300000E+0 -8.834995E-1 -8.228855E-1 -9.486810E-1 -2.200000E+0 -8.171681E-1 -7.581190E-1 -8.805936E-1 -2.100000E+0 -7.509674E-1 -6.934631E-1 -8.126521E-1 -2.000000E+0 -6.849205E-1 -6.289387E-1 -7.448809E-1 -1.900000E+0 -6.190575E-1 -5.645734E-1 -6.773108E-1 -1.800000E+0 -5.534179E-1 -5.004045E-1 -6.099824E-1 -1.700000E+0 -4.880551E-1 -4.364837E-1 -5.429484E-1 -1.600000E+0 -4.230443E-1 -3.728858E-1 -4.762815E-1 -1.500000E+0 -3.584950E-1 -3.097248E-1 -4.100842E-1 -1.400000E+0 -2.945781E-1 -2.471896E-1 -3.445074E-1 -1.300000E+0 -2.315683E-1 -1.856073E-1 -2.797856E-1 -1.200000E+0 -1.699708E-1 -1.256567E-1 -2.163102E-1 -1.100000E+0 -1.108287E-1 -6.904090E-2 -1.547987E-1 -1.000000E+0 -5.677262E-2 -2.175036E-2 -9.675157E-2 -9.000000E-1 -1.604618E-2 -2.481140E-3 -4.588486E-2 -8.000000E-1 -2.295305E-3 -9.418751E-4 -1.187320E-2 -7.000000E-1 -8.282180E-4 -3.813566E-4 -1.926452E-3 -6.000000E-1 -3.563404E-4 -5.488626E-5 -6.523789E-4 -5.000000E-1 -8.319484E-5 -3.545464E-6 -2.912174E-4 -4.000000E-1 -8.491538E-6 -1.130683E-7 -9.120410E-5 -3.000000E-1 -5.176652E-7 -2.144143E-9 -1.398098E-5 -2.000000E-1 -2.068297E-8 -6.009487E-11 -1.232360E-6 -1.000000E-1 -6.266924E-10 -2.808129E-11 -7.313801E-8 4.440892E-16 -2.760087E-11 -2.400000E-11 -3.406978E-11 1.000000E-1 -9.493323E-12 -2.019770E-11 3.529102E-9 2.000000E-1 -4.668932E-12 -1.639755E-11 3.797174E-9 3.000000E-1 -3.587131E-13 -1.259726E-11 3.920175E-9 4.000000E-1 3.859801E-12 -8.797296E-12 4.017882E-9 5.000000E-1 8.044454E-12 -4.997114E-12 4.106645E-9 6.000000E-1 1.221356E-11 -1.196598E-12 4.191187E-9 7.000000E-1 1.637468E-11 2.603251E-12 4.273460E-9 8.000000E-1 2.053224E-11 6.403766E-12 4.354420E-9 9.000000E-1 2.468781E-11 1.020339E-11 4.434605E-9 1.000000E+0 2.884315E-11 1.400369E-11 4.514370E-9 1.100000E+0 3.299716E-11 1.780398E-11 4.593923E-9 1.200000E+0 3.715250E-11 2.160405E-11 4.673409E-9 1.300000E+0 4.130873E-11 2.540412E-11 4.752923E-9 1.400000E+0 4.546674E-11 2.920419E-11 4.832571E-9 1.500000E+0 4.962653E-11 3.300427E-11 4.912399E-9 1.600000E+0 5.378809E-11 3.680434E-11 4.992428E-9 1.700000E+0 5.795187E-11 4.060441E-11 5.072723E-9 1.800000E+0 6.211787E-11 4.440448E-11 5.153294E-9 1.900000E+0 6.628653E-11 4.820500E-11 5.234186E-9 2.000000E+0 7.045653E-11 5.200507E-11 5.315415E-9 2.100000E+0 7.462919E-11 5.580425E-11 5.397030E-9 2.200000E+0 7.880363E-11 5.960299E-11 5.479015E-9 2.300000E+0 8.295142E-11 6.343370E-11 5.561396E-9 | [POWER Clamp] 0.0 8.295142E-11 5.200507E-11 5.814706E-9 -1.000000E-1 8.717027E-11 5.580425E-11 5.962400E-9 -2.000000E-1 9.297718E-11 5.960299E-11 7.494761E-9 -3.000000E-1 1.649996E-10 6.343370E-11 4.079535E-8 -4.000000E-1 3.098369E-9 6.761702E-11 8.033993E-7 -5.000000E-1 1.294457E-7 1.168665E-10 1.829207E-5 -6.000000E-1 5.576147E-6 5.722815E-9 4.147488E-4 -7.000000E-1 2.384687E-4 6.957544E-7 7.581488E-3 -8.000000E-1 7.712748E-3 8.536042E-5 4.819626E-2 -9.000000E-1 5.509671E-2 7.376312E-3 1.187463E-1 -1.000000E+0 1.311753E-1 6.243435E-2 2.011014E-1 -1.100000E+0 2.170349E-1 1.441365E-1 2.887492E-1 -1.200000E+0 3.069584E-1 2.332908E-1 3.792031E-1 -1.300000E+0 3.990879E-1 3.254599E-1 4.713912E-1 -1.400000E+0 4.925860E-1 4.192648E-1 5.647486E-1 -1.500000E+0 5.870113E-1 5.140885E-1 6.589448E-1 -1.600000E+0 6.821042E-1 6.096052E-1 7.537705E-1 -1.700000E+0 7.777003E-1 7.056231E-1 8.490855E-1 -1.800000E+0 8.736888E-1 8.020198E-1 9.447915E-1 -1.900000E+0 9.699901E-1 8.987130E-1 1.040738E+0 -2.000000E+0 1.066468E+0 9.956406E-1 1.136820E+0 -2.100000E+0 1.163061E+0 1.092697E+0 1.233029E+0 -2.200000E+0 1.259761E+0 1.189843E+0 1.329358E+0 -2.300000E+0 1.356560E+0 1.287074E+0 1.425800E+0 | |[End Sxx_Input | |====================================================================== [End]