| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7S04M5 | TinyLogic(tm) HS INVERTER | SOT23-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s04m5_550.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range from 4.5V to 5.5V | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p .105p .27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 NC Sxx_Input 50m 0.80n 0.27p 2 A Sxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y Sxx_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.75 5.5 6 | [Pullup] -5.750000E+0 4.808590E+0 4.878610E+0 4.738505E+0 -5.550000E+0 4.611124E+0 4.681557E+0 4.540584E+0 -5.450000E+0 4.512390E+0 4.583031E+0 4.441623E+0 -5.250000E+0 4.314924E+0 4.385978E+0 4.243701E+0 -5.050000E+0 4.117457E+0 4.188925E+0 4.045780E+0 -4.850000E+0 3.919990E+0 3.991872E+0 3.847858E+0 -4.750000E+0 3.821257E+0 3.893346E+0 3.748898E+0 -4.550000E+0 3.623790E+0 3.696293E+0 3.550976E+0 -4.350000E+0 3.426324E+0 3.499240E+0 3.353054E+0 -4.150000E+0 3.228857E+0 3.302187E+0 3.155133E+0 -4.050000E+0 3.130123E+0 3.203660E+0 3.056172E+0 -3.850000E+0 2.932656E+0 3.006607E+0 2.858250E+0 -3.650000E+0 2.735189E+0 2.809554E+0 2.660328E+0 -3.450000E+0 2.537736E+0 2.612501E+0 2.462453E+0 -3.350000E+0 2.439056E+0 2.513998E+0 2.363564E+0 -3.150000E+0 2.241830E+0 2.317143E+0 2.165899E+0 -2.950000E+0 2.044811E+0 2.120516E+0 1.968411E+0 -2.750000E+0 1.848039E+0 1.924163E+0 1.771136E+0 -2.650000E+0 1.749763E+0 1.826106E+0 1.672594E+0 -2.450000E+0 1.553472E+0 1.630276E+0 1.475739E+0 -2.250000E+0 1.357609E+0 1.434905E+0 1.279264E+0 -2.050000E+0 1.162304E+0 1.240123E+0 1.083295E+0 -1.950000E+0 1.064920E+0 1.143011E+0 9.855600E-1 -1.750000E+0 8.708681E-1 9.495117E-1 7.907722E-1 -1.550000E+0 6.781646E-1 7.573362E-1 5.973274E-1 -1.350000E+0 4.876805E-1 5.672203E-1 4.062755E-1 -1.250000E+0 3.938210E-1 4.733606E-1 3.124017E-1 -1.050000E+0 2.117261E-1 2.899267E-1 1.330925E-1 -8.500000E-1 5.469597E-2 1.199701E-1 2.396742E-2 -6.500000E-1 1.208097E-2 1.441067E-2 1.712786E-2 -5.500000E-1 1.013893E-2 7.649147E-3 1.458149E-2 -3.500000E-1 6.463408E-3 4.649097E-3 9.387229E-3 -1.500000E-1 2.768300E-3 1.976813E-3 4.060861E-3 5.000000E-2 -9.137102E-4 -6.490462E-4 -1.349378E-3 1.500000E-1 -2.703062E-3 -1.921182E-3 -3.982389E-3 3.500000E-1 -6.130391E-3 -4.361842E-3 -8.989408E-3 5.500000E-1 -9.357605E-3 -6.664777E-3 -1.365858E-2 7.500000E-1 -1.238678E-2 -8.830512E-3 -1.799873E-2 8.500000E-1 -1.382775E-2 -9.862096E-3 -2.004814E-2 1.050000E+0 -1.656376E-2 -1.182304E-2 -2.391090E-2 1.250000E+0 -1.910696E-2 -1.364816E-2 -2.746588E-2 1.450000E+0 -2.145946E-2 -1.533803E-2 -3.072126E-2 1.550000E+0 -2.256487E-2 -1.613245E-2 -3.223909E-2 1.750000E+0 -2.463536E-2 -1.762061E-2 -3.505994E-2 1.950000E+0 -2.652059E-2 -1.897514E-2 -3.760073E-2 2.150000E+0 -2.822290E-2 -2.019679E-2 -3.986890E-2 2.250000E+0 -2.900622E-2 -2.075806E-2 -4.090300E-2 2.450000E+0 -3.043892E-2 -2.178215E-2 -4.277560E-2 2.650000E+0 -3.169574E-2 -2.267620E-2 -4.439310E-2 2.850000E+0 -3.278104E-2 -2.344240E-2 -4.576302E-2 2.950000E+0 -3.326134E-2 -2.377871E-2 -4.635842E-2 3.150000E+0 -3.410355E-2 -2.436174E-2 -4.738149E-2 3.350000E+0 -3.480138E-2 -2.483499E-2 -4.820576E-2 3.550000E+0 -3.537760E-2 -2.521672E-2 -4.886906E-2 3.650000E+0 -3.562836E-2 -2.538053E-2 -4.915238E-2 3.850000E+0 -3.607050E-2 -2.566797E-2 -4.964304E-2 4.050000E+0 -3.644957E-2 -2.591562E-2 -5.005397E-2 4.250000E+0 -3.678000E-2 -2.613442E-2 -5.040482E-2 4.350000E+0 -3.693030E-2 -2.623518E-2 -5.056228E-2 4.550000E+0 -3.720603E-2 -2.642234E-2 -5.084816E-2 4.750000E+0 -3.745374E-2 -2.659318E-2 -5.110226E-2 4.950000E+0 -3.767830E-2 -2.675028E-2 -5.133103E-2 5.050000E+0 -3.778312E-2 -2.682432E-2 -5.143749E-2 5.250000E+0 -3.797979E-2 -2.696442E-2 -5.163708E-2 5.450000E+0 -3.816137E-2 -2.709504E-2 -5.182168E-2 5.650000E+0 -3.833008E-2 -2.718751E-2 -5.199416E-2 5.750000E+0 -3.841021E-2 -2.724692E-2 -5.207668E-2 5.900000E+0 -3.852575E-2 -2.738042E-2 -5.223587E-2 6.100000E+0 -3.867662E-2 -2.811154E-2 -5.235139E-2 6.300000E+0 -3.923561E-2 -5.263443E-2 -5.250269E-2 6.400000E+0 -4.042038E-2 -1.199484E-1 -5.258778E-2 6.600000E+0 -5.412356E-2 -3.275047E-1 -5.403665E-2 6.800000E+0 -2.103873E-1 -5.640128E-1 -6.106922E-2 7.000000E+0 -4.461066E-1 -8.102656E-1 -1.063778E-1 7.100000E+0 -5.709818E-1 -9.353297E-1 -2.047081E-1 7.300000E+0 -8.266725E-1 -1.187884E+0 -4.508708E-1 7.500000E+0 -1.086800E+0 -1.442670E+0 -7.137503E-1 7.700000E+0 -1.349468E+0 -1.698980E+0 -9.824008E-1 7.800000E+0 -1.481457E+0 -1.827569E+0 -1.117906E+0 8.000000E+0 -1.746395E+0 -2.085431E+0 -1.390432E+0 8.200000E+0 -2.012322E+0 -2.344036E+0 -1.664380E+0 8.400000E+0 -2.278998E+0 -2.603127E+0 -1.939325E+0 8.500000E+0 -2.412565E+0 -2.732695E+0 -2.077088E+0 8.700000E+0 -2.679920E+0 -2.991841E+0 -2.353081E+0 8.900000E+0 -2.947307E+0 -3.251000E+0 -2.629532E+0 9.100000E+0 -3.214720E+0 -3.510175E+0 -2.906083E+0 9.200000E+0 -3.348437E+0 -3.639768E+0 -3.044378E+0 9.400000E+0 -3.615894E+0 -3.898968E+0 -3.321010E+0 9.600000E+0 -3.883383E+0 -4.158186E+0 -3.597701E+0 9.800000E+0 -4.150906E+0 -4.417425E+0 -3.874453E+0 9.900000E+0 -4.284681E+0 -4.547053E+0 -4.012854E+0 1.010000E+1 -4.552260E+0 -4.806324E+0 -4.289703E+0 1.030000E+1 -4.819878E+0 -5.065619E+0 -4.566621E+0 1.050000E+1 -5.087536E+0 -5.324939E+0 -4.843609E+0 1.060000E+1 -5.221382E+0 -5.454609E+0 -4.982131E+0 1.080000E+1 -5.489105E+0 -5.713967E+0 -5.259228E+0 1.100000E+1 -5.756873E+0 -5.973353E+0 -5.536401E+0 1.120000E+1 -6.024686E+0 -6.232766E+0 -5.813651E+0 1.130000E+1 -6.158611E+0 -6.362483E+0 -5.952305E+0 1.150000E+1 -6.426496E+0 -6.621940E+0 -6.229672E+0 | [Pulldown] -5.750000E+0 -6.379300E+0 -6.265432E+0 -6.507755E+0 -5.550000E+0 -6.112170E+0 -6.006435E+0 -6.231702E+0 -5.450000E+0 -5.978605E+0 -5.876937E+0 -6.093676E+0 -5.250000E+0 -5.711474E+0 -5.617940E+0 -5.817623E+0 -5.050000E+0 -5.444344E+0 -5.358943E+0 -5.541570E+0 -4.850000E+0 -5.177213E+0 -5.099946E+0 -5.265517E+0 -4.750000E+0 -5.043648E+0 -4.970448E+0 -5.127490E+0 -4.550000E+0 -4.776517E+0 -4.711451E+0 -4.851438E+0 -4.350000E+0 -4.509387E+0 -4.452454E+0 -4.575385E+0 -4.150000E+0 -4.242256E+0 -4.193457E+0 -4.299332E+0 -4.050000E+0 -4.108691E+0 -4.063958E+0 -4.161306E+0 -3.850000E+0 -3.841560E+0 -3.804961E+0 -3.885253E+0 -3.650000E+0 -3.574430E+0 -3.545964E+0 -3.609201E+0 -3.450000E+0 -3.307299E+0 -3.286967E+0 -3.333148E+0 -3.350000E+0 -3.173734E+0 -3.157468E+0 -3.195122E+0 -3.150000E+0 -2.906603E+0 -2.898471E+0 -2.919070E+0 -2.950000E+0 -2.639473E+0 -2.639473E+0 -2.643019E+0 -2.750000E+0 -2.372370E+0 -2.380494E+0 -2.367003E+0 -2.650000E+0 -2.238926E+0 -2.251112E+0 -2.229096E+0 -2.450000E+0 -1.972493E+0 -1.992833E+0 -1.953686E+0 -2.250000E+0 -1.706809E+0 -1.735348E+0 -1.678948E+0 -2.050000E+0 -1.442123E+0 -1.478904E+0 -1.405126E+0 -1.950000E+0 -1.310271E+0 -1.351186E+0 -1.268673E+0 -1.750000E+0 -1.047912E+0 -1.097096E+0 -9.970626E-1 -1.550000E+0 -7.881961E-1 -8.455625E-1 -7.281153E-1 -1.350000E+0 -5.331707E-1 -5.982798E-1 -4.643548E-1 -1.250000E+0 -4.088586E-1 -4.773134E-1 -3.364961E-1 -1.050000E+0 -1.758196E-1 -2.463692E-1 -1.069478E-1 -8.500000E-1 -2.897508E-2 -6.042165E-2 -2.933008E-2 -6.500000E-1 -1.467745E-2 -1.212548E-2 -1.830753E-2 -5.500000E-1 -1.184625E-2 -9.649157E-3 -1.422628E-2 -3.500000E-1 -7.474035E-3 -6.116619E-3 -8.969311E-3 -1.500000E-1 -3.254050E-3 -2.657382E-3 -3.908917E-3 0.0 -2.990475E-10 -2.998999E-10 -3.120001E-10 1.000000E-1 2.153563E-3 1.751811E-3 2.594928E-3 3.000000E-1 6.246108E-3 5.060748E-3 7.556302E-3 5.000000E-1 1.005132E-2 8.109953E-3 1.221041E-2 7.000000E-1 1.356781E-2 1.089932E-2 1.655414E-2 8.000000E-1 1.521737E-2 1.219654E-2 1.860867E-2 1.000000E+0 1.829830E-2 1.459609E-2 2.248107E-2 1.200000E+0 2.108722E-2 1.673578E-2 2.603522E-2 1.400000E+0 2.358258E-2 1.861560E-2 2.926738E-2 1.500000E+0 2.471953E-2 1.945799E-2 3.076120E-2 1.700000E+0 2.676972E-2 2.094724E-2 3.349966E-2 1.900000E+0 2.851529E-2 2.217372E-2 3.589387E-2 2.100000E+0 2.993860E-2 2.313207E-2 3.791177E-2 2.200000E+0 3.051964E-2 2.350969E-2 3.875982E-2 2.400000E+0 3.141156E-2 2.407839E-2 4.008871E-2 2.600000E+0 3.199534E-2 2.445556E-2 4.095259E-2 2.800000E+0 3.237627E-2 2.471232E-2 4.149187E-2 2.900000E+0 3.251812E-2 2.481131E-2 4.168485E-2 3.100000E+0 3.273895E-2 2.496984E-2 4.197558E-2 3.300000E+0 3.290318E-2 2.509155E-2 4.218408E-2 3.500000E+0 3.303079E-2 2.518844E-2 4.234184E-2 3.600000E+0 3.308474E-2 2.523001E-2 4.240753E-2 3.800000E+0 3.317800E-2 2.530265E-2 4.251983E-2 4.000000E+0 3.325632E-2 2.536440E-2 4.261313E-2 4.200000E+0 3.332371E-2 2.541805E-2 4.269277E-2 4.300000E+0 3.335427E-2 2.544255E-2 4.272872E-2 4.500000E+0 3.341089E-2 2.548830E-2 4.279501E-2 4.700000E+0 3.346400E-2 2.553178E-2 4.285672E-2 4.900000E+0 3.351723E-2 2.557606E-2 4.291801E-2 5.000000E+0 3.354532E-2 2.559971E-2 4.295015E-2 5.200000E+0 3.360813E-2 2.565311E-2 4.302164E-2 5.400000E+0 3.368583E-2 2.571965E-2 4.310993E-2 5.600000E+0 3.378726E-2 2.580655E-2 4.322558E-2 5.700000E+0 3.385011E-2 2.586023E-2 4.329758E-2 5.900000E+0 3.400739E-2 2.599762E-2 4.347892E-2 6.100000E+0 3.421767E-2 2.798586E-2 4.372347E-2 6.300000E+0 3.450196E-2 1.071585E-1 4.404876E-2 6.400000E+0 3.486539E-2 1.858229E-1 4.424753E-2 6.600000E+0 8.449182E-2 3.627887E-1 4.473224E-2 6.800000E+0 2.467416E-1 5.495597E-1 4.611591E-2 7.000000E+0 4.312061E-1 7.405568E-1 1.345527E-1 7.100000E+0 5.261001E-1 8.370053E-1 2.209094E-1 7.300000E+0 7.185830E-1 1.031210E+0 4.073479E-1 7.500000E+0 9.132954E-1 1.226731E+0 6.001149E-1 7.700000E+0 1.109469E+0 1.423222E+0 7.956237E-1 7.800000E+0 1.207978E+0 1.521751E+0 8.940071E-1 8.000000E+0 1.405653E+0 1.719262E+0 1.091700E+0 8.200000E+0 1.603984E+0 1.917345E+0 1.290417E+0 8.400000E+0 1.802902E+0 2.115921E+0 1.489885E+0 8.500000E+0 1.902558E+0 2.215377E+0 1.589805E+0 8.700000E+0 2.102224E+0 2.414599E+0 1.790103E+0 8.900000E+0 2.302323E+0 2.614211E+0 1.990912E+0 9.100000E+0 2.502824E+0 2.814134E+0 2.192165E+0 9.200000E+0 2.603218E+0 2.914167E+0 2.292948E+0 9.400000E+0 2.804248E+0 3.114382E+0 2.494813E+0 9.600000E+0 3.005505E+0 3.314803E+0 2.697061E+0 9.800000E+0 3.206996E+0 3.515447E+0 2.899619E+0 9.900000E+0 3.307837E+0 3.615862E+0 3.001002E+0 1.010000E+1 3.509750E+0 3.816904E+0 3.204033E+0 1.030000E+1 3.712011E+0 4.018253E+0 3.407511E+0 1.050000E+1 3.914638E+0 4.219925E+0 3.611445E+0 1.060000E+1 4.016089E+0 4.320887E+0 3.713576E+0 1.080000E+1 4.219271E+0 4.523070E+0 3.918152E+0 1.100000E+1 4.422830E+0 4.725615E+0 4.123139E+0 1.120000E+1 4.626773E+0 4.928557E+0 4.328525E+0 1.130000E+1 4.728894E+0 5.030207E+0 4.431367E+0 1.150000E+1 4.933529E+0 5.234405E+0 4.637395E+0 | [Falling Waveform] R_fixture=50 V_fixture=5.75 V_fixture_min=5.5 V_fixture_max=6 0.0 5.750000E+0 5.500000E+0 6.000000E+0 1.010101E-9 5.750188E+0 5.500171E+0 6.000163E+0 2.020202E-9 5.749769E+0 5.499957E+0 5.999363E+0 3.030303E-9 5.749173E+0 5.499658E+0 5.998330E+0 4.040404E-9 5.755197E+0 5.498205E+0 6.045443E+0 5.050505E-9 5.186786E+0 5.479518E+0 4.746940E+0 6.060606E-9 4.508618E+0 4.818182E+0 4.171601E+0 7.070707E-9 4.250655E+0 4.489744E+0 3.978848E+0 8.080808E-9 4.144263E+0 4.329897E+0 3.907089E+0 9.090909E-9 4.106460E+0 4.267350E+0 3.883663E+0 1.010101E-8 4.093079E+0 4.243446E+0 3.876002E+0 1.111111E-8 4.088338E+0 4.234359E+0 3.873488E+0 1.212121E-8 4.086650E+0 4.230899E+0 3.872657E+0 1.313131E-8 4.086046E+0 4.229580E+0 3.872379E+0 1.414141E-8 4.085827E+0 4.229076E+0 3.872285E+0 1.515152E-8 4.085746E+0 4.228882E+0 3.872252E+0 1.616162E-8 4.085715E+0 4.228806E+0 3.872240E+0 1.717172E-8 4.085702E+0 4.228775E+0 3.872235E+0 1.818182E-8 4.085695E+0 4.228762E+0 3.872233E+0 1.919192E-8 4.085692E+0 4.228756E+0 3.872232E+0 2.020202E-8 4.085690E+0 4.228752E+0 3.872231E+0 2.121212E-8 4.085688E+0 4.228750E+0 3.872231E+0 2.222222E-8 4.085687E+0 4.228748E+0 3.872231E+0 2.323232E-8 4.085686E+0 4.228747E+0 3.872231E+0 2.424242E-8 4.085686E+0 4.228746E+0 3.872231E+0 2.525253E-8 4.085685E+0 4.228745E+0 3.872231E+0 2.626263E-8 4.085685E+0 4.228744E+0 3.872231E+0 2.727273E-8 4.085684E+0 4.228743E+0 3.872231E+0 2.828283E-8 4.085684E+0 4.228743E+0 3.872230E+0 2.929293E-8 4.085684E+0 4.228742E+0 3.872230E+0 3.030303E-8 4.085684E+0 4.228741E+0 3.872230E+0 3.131313E-8 4.085684E+0 4.228741E+0 3.872230E+0 3.232323E-8 4.085684E+0 4.228741E+0 3.872230E+0 3.333333E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.434343E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.535354E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.636364E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.737374E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.838384E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.939394E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.040404E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.141414E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.242424E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.343434E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.444444E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.545455E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.646465E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.747475E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.848485E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.949495E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.050505E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.151515E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.252525E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.353535E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.454545E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.555556E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.656566E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.757576E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.858586E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.959596E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.060606E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.161616E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.262626E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.363636E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.464646E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.565657E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.666667E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.767677E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.868687E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.969697E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.070707E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.171717E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.272727E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.373737E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.474747E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.575758E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.676768E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.777778E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.878788E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.979798E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.080808E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.181818E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.282828E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.383838E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.484848E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.585859E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.686869E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.787879E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.888889E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.989899E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.090909E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.191919E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.292929E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.393939E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.494949E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.595960E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.696970E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.797980E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.898990E-8 4.085683E+0 4.228739E+0 3.872230E+0 1.000000E-7 4.085683E+0 4.228739E+0 3.872230E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.812186E+0 1.303894E+0 2.444300E+0 1.010101E-9 1.812360E+0 1.304039E+0 2.444475E+0 2.020202E-9 1.812102E+0 1.303934E+0 2.443923E+0 3.030303E-9 1.811594E+0 1.303685E+0 2.443017E+0 4.040404E-9 1.662685E+0 1.303411E+0 1.034325E+0 5.050505E-9 -3.265576E-3 1.348073E-1 -1.306863E-3 6.060606E-9 2.294028E-3 2.289930E-3 1.551582E-3 7.070707E-9 1.050738E-3 1.779884E-3 6.994854E-4 8.080808E-9 4.628806E-4 7.905127E-4 3.021501E-4 9.090909E-9 2.209265E-4 3.601075E-4 1.426213E-4 1.010101E-8 1.201093E-4 1.779573E-4 7.493095E-5 1.111111E-8 7.510866E-5 1.003323E-4 4.331767E-5 1.212121E-8 5.246360E-5 6.567673E-5 2.681274E-5 1.313131E-8 3.930370E-5 4.877625E-5 1.731987E-5 1.414141E-8 3.058223E-5 3.935819E-5 1.146267E-5 1.515152E-8 2.424313E-5 3.324354E-5 7.686101E-6 1.616162E-8 1.938306E-5 2.871997E-5 5.189374E-6 1.717172E-8 1.555446E-5 2.507167E-5 3.516464E-6 1.818182E-8 1.249997E-5 2.198608E-5 2.387742E-6 1.919192E-8 1.004968E-5 1.931495E-5 1.623511E-6 2.020202E-8 8.079882E-6 1.697809E-5 1.105165E-6 2.121212E-8 6.495372E-6 1.492464E-5 7.532868E-7 2.222222E-8 5.220793E-6 1.311737E-5 2.092942E-7 2.323232E-8 4.195766E-6 1.152618E-5 0.0 2.424242E-8 3.371681E-6 1.012548E-5 0.0 2.525253E-8 2.709340E-6 8.892898E-6 0.0 2.626263E-8 2.177135E-6 7.808712E-6 0.0 2.727273E-8 1.749591E-6 6.855439E-6 0.0 2.828283E-8 1.406186E-6 6.017583E-6 0.0 2.929293E-8 1.130403E-6 5.281417E-6 0.0 3.030303E-8 9.089791E-7 4.634838E-6 0.0 3.131313E-8 7.312377E-7 4.067141E-6 0.0 3.232323E-8 5.885230E-7 3.568723E-6 0.0 3.333333E-8 0.0 3.131214E-6 0.0 3.434343E-8 0.0 2.747241E-6 0.0 3.535354E-8 0.0 2.410303E-6 0.0 3.636364E-8 0.0 2.114679E-6 0.0 3.737374E-8 0.0 1.855332E-6 0.0 3.838384E-8 0.0 1.627837E-6 0.0 3.939394E-8 0.0 1.428299E-6 0.0 4.040404E-8 0.0 1.253295E-6 0.0 4.141414E-8 0.0 1.099819E-6 0.0 4.242424E-8 0.0 9.652327E-7 0.0 4.343434E-8 0.0 8.472164E-7 0.0 4.444444E-8 0.0 7.437349E-7 0.0 4.545455E-8 0.0 6.530017E-7 0.0 4.646465E-8 0.0 5.734504E-7 0.0 4.747475E-8 0.0 5.037027E-7 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 -1.731665E-6 -1.508705E-7 -3.026914E-6 2.020202E-9 -3.038956E-5 -1.565609E-5 -4.263855E-5 3.030303E-9 -3.622384E-5 -2.614237E-5 -6.026177E-5 4.040404E-9 -2.706943E-4 -1.523384E-4 -1.215907E-2 5.050505E-9 3.176644E-1 -2.046996E-2 1.637123E+0 6.060606E-9 1.639127E+0 7.564950E-1 2.396876E+0 7.070707E-9 1.790475E+0 1.221074E+0 2.438836E+0 8.080808E-9 1.809993E+0 1.294015E+0 2.443735E+0 9.090909E-9 1.811845E+0 1.302639E+0 2.444145E+0 1.010101E-8 1.812044E+0 1.303651E+0 2.444215E+0 1.111111E-8 1.812088E+0 1.303782E+0 2.444247E+0 1.212121E-8 1.812111E+0 1.303809E+0 2.444266E+0 1.313131E-8 1.812129E+0 1.303823E+0 2.444278E+0 1.414141E-8 1.812142E+0 1.303833E+0 2.444286E+0 1.515152E-8 1.812152E+0 1.303842E+0 2.444291E+0 1.616162E-8 1.812160E+0 1.303849E+0 2.444294E+0 1.717172E-8 1.812166E+0 1.303856E+0 2.444296E+0 1.818182E-8 1.812170E+0 1.303861E+0 2.444298E+0 1.919192E-8 1.812174E+0 1.303866E+0 2.444298E+0 2.020202E-8 1.812177E+0 1.303869E+0 2.444299E+0 2.121212E-8 1.812179E+0 1.303873E+0 2.444299E+0 2.222222E-8 1.812181E+0 1.303876E+0 2.444300E+0 2.323232E-8 1.812182E+0 1.303878E+0 2.444300E+0 2.424242E-8 1.812183E+0 1.303880E+0 2.444300E+0 2.525253E-8 1.812184E+0 1.303882E+0 2.444300E+0 2.626263E-8 1.812184E+0 1.303884E+0 2.444300E+0 2.727273E-8 1.812185E+0 1.303885E+0 2.444300E+0 2.828283E-8 1.812185E+0 1.303886E+0 2.444300E+0 2.929293E-8 1.812186E+0 1.303887E+0 2.444300E+0 3.030303E-8 1.812186E+0 1.303888E+0 2.444300E+0 3.131313E-8 1.812186E+0 1.303889E+0 2.444300E+0 3.232323E-8 1.812186E+0 1.303889E+0 2.444300E+0 3.333333E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.434343E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.535354E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.636364E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.737374E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.838384E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.939394E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.040404E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.141414E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.242424E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.343434E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.444444E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.545455E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.646465E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.747475E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.848485E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.949495E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.050505E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.151515E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.252525E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.353535E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.454545E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.555556E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.656566E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.757576E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.858586E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.959596E-8 1.812187E+0 1.303893E+0 2.444300E+0 6.060606E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.161616E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.262626E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.363636E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.464646E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.565657E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.666667E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.767677E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.868687E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.969697E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.070707E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.171717E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.272727E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.373737E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.474747E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.575758E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.676768E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.777778E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.878788E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.979798E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.080808E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.181818E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.282828E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.383838E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.484848E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.585859E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.686869E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.787879E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.888889E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.989899E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.090909E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.191919E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.292929E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.393939E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.494949E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.595960E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.696970E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.797980E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.898990E-8 1.812187E+0 1.303894E+0 2.444300E+0 1.000000E-7 1.812187E+0 1.303894E+0 2.444300E+0 | [Rising Waveform] R_fixture=50 V_fixture=5.75 V_fixture_min=5.5 V_fixture_max=6 0.0 4.085683E+0 4.228739E+0 3.872230E+0 1.010101E-9 4.085773E+0 4.228819E+0 3.872328E+0 2.020202E-9 4.085769E+0 4.228818E+0 3.872355E+0 3.030303E-9 4.085999E+0 4.228919E+0 3.872773E+0 4.040404E-9 4.085961E+0 4.228914E+0 4.201177E+0 5.050505E-9 5.649940E+0 4.756506E+0 5.998599E+0 6.060606E-9 5.745794E+0 5.487515E+0 5.998910E+0 7.070707E-9 5.749398E+0 5.497299E+0 5.999857E+0 8.080808E-9 5.749904E+0 5.499638E+0 5.999959E+0 9.090909E-9 5.749960E+0 5.499929E+0 5.999977E+0 1.010101E-8 5.749973E+0 5.499968E+0 5.999986E+0 1.111111E-8 5.749979E+0 5.499976E+0 5.999991E+0 1.212121E-8 5.749984E+0 5.499980E+0 5.999994E+0 1.313131E-8 5.749988E+0 5.499983E+0 5.999996E+0 1.414141E-8 5.749991E+0 5.499985E+0 5.999998E+0 1.515152E-8 5.749993E+0 5.499988E+0 5.999999E+0 1.616162E-8 5.749994E+0 5.499989E+0 5.999999E+0 1.717172E-8 5.749996E+0 5.499991E+0 5.999999E+0 1.818182E-8 5.749997E+0 5.499992E+0 6.000000E+0 1.919192E-8 5.749997E+0 5.499993E+0 6.000000E+0 2.020202E-8 5.749998E+0 5.499994E+0 6.000000E+0 2.121212E-8 5.749998E+0 5.499995E+0 6.000000E+0 2.222222E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.323232E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.424242E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.525253E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.626263E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.727273E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.828283E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.929293E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.030303E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.131313E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.232323E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.333333E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.434343E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.535354E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.636364E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.737374E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.838384E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.939394E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.040404E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.141414E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.242424E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.343434E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.444444E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.545455E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.646465E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.747475E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.848485E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.949495E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.050505E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.151515E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.252525E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.353535E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.454545E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.555556E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.656566E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.757576E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.858586E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.959596E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.060606E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.161616E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.262626E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.363636E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.464646E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.565657E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.666667E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.767677E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.868687E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.969697E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.070707E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.171717E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.272727E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.373737E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.474747E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.575758E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.676768E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.777778E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.878788E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.979798E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.080808E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.181818E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.282828E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.383838E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.484848E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.585859E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.686869E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.787879E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.888889E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.989899E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.090909E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.191919E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.292929E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.393939E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.494949E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.595960E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.696970E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.797980E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.898990E-8 5.750000E+0 5.500000E+0 6.000000E+0 1.000000E-7 5.750000E+0 5.500000E+0 6.000000E+0 | [Ramp] R_load=50 dV/dt_r 1.087E+0/6.884E-10 7.823E-1/8.511E-10 1.467E+0/6.138E-10 dV/dt_f 9.986E-1/1.501E-9 7.628E-1/1.718E-9 1.277E+0/1.288E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Input Model_type Input Vinh=4.2 Vinl=1.65 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 -40 85 | [Voltage Range] 5.75 5.5 6 | [GND Clamp] -5.750000E+0 -3.186754E+0 -3.071062E+0 -3.312110E+0 -5.650000E+0 -3.119968E+0 -3.005870E+0 -3.243586E+0 -5.550000E+0 -3.053182E+0 -2.940677E+0 -3.175062E+0 -5.450000E+0 -2.986397E+0 -2.875485E+0 -3.106539E+0 -5.250000E+0 -2.852825E+0 -2.745099E+0 -2.969492E+0 -5.150000E+0 -2.786040E+0 -2.679907E+0 -2.900968E+0 -5.050000E+0 -2.719254E+0 -2.614714E+0 -2.832445E+0 -4.950000E+0 -2.652468E+0 -2.549522E+0 -2.763921E+0 -4.850000E+0 -2.585682E+0 -2.484329E+0 -2.695398E+0 -4.750000E+0 -2.518897E+0 -2.419136E+0 -2.626874E+0 -4.550000E+0 -2.385325E+0 -2.288752E+0 -2.489827E+0 -4.450000E+0 -2.318540E+0 -2.223559E+0 -2.421304E+0 -4.350000E+0 -2.251754E+0 -2.158367E+0 -2.352780E+0 -4.250000E+0 -2.184968E+0 -2.093174E+0 -2.284257E+0 -4.150000E+0 -2.118183E+0 -2.027982E+0 -2.215733E+0 -4.050000E+0 -2.051397E+0 -1.962789E+0 -2.147210E+0 -3.850000E+0 -1.917826E+0 -1.832405E+0 -2.010163E+0 -3.750000E+0 -1.851040E+0 -1.767212E+0 -1.941639E+0 -3.650000E+0 -1.784255E+0 -1.702020E+0 -1.873116E+0 -3.550000E+0 -1.717469E+0 -1.636828E+0 -1.804593E+0 -3.450000E+0 -1.650684E+0 -1.571636E+0 -1.736069E+0 -3.350000E+0 -1.583898E+0 -1.506444E+0 -1.667546E+0 -3.150000E+0 -1.450327E+0 -1.376060E+0 -1.530499E+0 -3.050000E+0 -1.383542E+0 -1.310868E+0 -1.461976E+0 -2.950000E+0 -1.316756E+0 -1.245675E+0 -1.393452E+0 -2.850000E+0 -1.249971E+0 -1.180486E+0 -1.324929E+0 -2.750000E+0 -1.183188E+0 -1.115331E+0 -1.256406E+0 -2.650000E+0 -1.116452E+0 -1.050229E+0 -1.187884E+0 -2.450000E+0 -9.832019E-1 -9.202072E-1 -1.051044E+0 -2.350000E+0 -9.167081E-1 -8.553048E-1 -9.827731E-1 -2.250000E+0 -8.503187E-1 -7.904896E-1 -9.146204E-1 -2.150000E+0 -7.840501E-1 -7.257761E-1 -8.466033E-1 -2.050000E+0 -7.179231E-1 -6.611829E-1 -7.787435E-1 -1.950000E+0 -6.519638E-1 -5.967341E-1 -7.110684E-1 -1.850000E+0 -5.862068E-1 -5.324616E-1 -6.436136E-1 -1.650000E+0 -4.554999E-1 -4.046385E-1 -5.095635E-1 -1.550000E+0 -3.907033E-1 -3.412414E-1 -4.431161E-1 -1.450000E+0 -3.264425E-1 -2.783617E-1 -3.772061E-1 -1.350000E+0 -2.629356E-1 -2.162488E-1 -3.120201E-1 -1.250000E+0 -2.005467E-1 -1.553606E-1 -2.478581E-1 -1.150000E+0 -1.399884E-1 -9.673862E-2 -1.852425E-1 -9.500000E-1 -3.376924E-2 -7.601579E-3 -7.001488E-2 -8.500000E-1 -5.955089E-3 -1.348105E-3 -2.585445E-2 -7.500000E-1 -1.240069E-3 -6.448680E-4 -4.640877E-3 -6.500000E-1 -5.649246E-4 -1.677306E-4 -1.018682E-3 -5.500000E-1 -1.930955E-4 -1.506965E-5 -4.429315E-4 -4.500000E-1 -2.862029E-5 -6.917450E-7 -1.749808E-4 -2.500000E-1 -1.080971E-7 -3.296958E-10 -4.373376E-6 -1.500000E-1 -3.730478E-9 -7.466144E-11 -3.155835E-7 -5.000000E-2 -1.522789E-10 -6.792254E-11 -1.394322E-8 5.000000E-2 -5.488847E-11 -6.409805E-11 2.893466E-9 1.500000E-1 -4.833822E-11 -6.029760E-11 3.663859E-9 2.500000E-1 -4.389178E-11 -5.649742E-11 3.823288E-9 4.500000E-1 -3.544531E-11 -4.889711E-11 4.022179E-9 5.500000E-1 -3.126965E-11 -4.509704E-11 4.108494E-9 6.500000E-1 -2.710521E-11 -4.129697E-11 4.191731E-9 7.500000E-1 -2.294609E-11 -3.749667E-11 4.273263E-9 8.500000E-1 -1.878986E-11 -3.369660E-11 4.353790E-9 9.500000E-1 -1.463452E-11 -2.989586E-11 4.433725E-9 1.150000E+0 -6.322942E-12 -2.229372E-11 4.592863E-9 1.250000E+0 -2.165823E-12 -1.849321E-11 4.672353E-9 1.350000E+0 1.992184E-12 -1.469136E-11 4.751930E-9 1.450000E+0 6.152856E-12 -1.088996E-11 4.831657E-9 1.550000E+0 1.031486E-11 -7.089440E-12 4.911588E-9 1.650000E+0 1.447820E-11 -3.288037E-12 4.991756E-9 1.850000E+0 2.281375E-11 4.315659E-12 5.152912E-9 1.950000E+0 2.698375E-11 8.117507E-12 5.233970E-9 2.050000E+0 3.115908E-11 1.191891E-11 5.315388E-9 2.150000E+0 3.533351E-11 1.572076E-11 5.397182E-9 2.250000E+0 3.951062E-11 1.952305E-11 5.479370E-9 2.350000E+0 4.369305E-11 2.332357E-11 5.562029E-9 2.450000E+0 4.787726E-11 2.712674E-11 5.645195E-9 2.650000E+0 5.626166E-11 3.472778E-11 5.813327E-9 2.750000E+0 6.046275E-11 3.852563E-11 5.898459E-9 2.850000E+0 6.465406E-11 4.232437E-11 5.984512E-9 2.950000E+0 6.885781E-11 4.612222E-11 6.071649E-9 3.050000E+0 7.306600E-11 4.991918E-11 6.159959E-9 3.150000E+0 7.728307E-11 5.371969E-11 6.249713E-9 3.350000E+0 8.574208E-11 6.131540E-11 6.434579E-9 3.450000E+0 8.998846E-11 6.511680E-11 6.530236E-9 3.550000E+0 9.424639E-11 6.891554E-11 6.628534E-9 3.650000E+0 9.851853E-11 7.271428E-11 6.729859E-9 3.750000E+0 1.028093E-10 7.651302E-11 6.834576E-9 3.850000E+0 1.071161E-10 8.031176E-11 6.943196E-9 4.050000E+0 1.157936E-10 8.791101E-11 7.174044E-9 4.150000E+0 1.201705E-10 9.170975E-11 7.297352E-9 4.250000E+0 1.245741E-10 9.550938E-11 7.426685E-9 4.350000E+0 1.290097E-10 9.930723E-11 7.562724E-9 4.450000E+0 1.334772E-10 1.031069E-10 7.706078E-9 4.550000E+0 1.379856E-10 1.069083E-10 7.857491E-9 4.750000E+0 1.471179E-10 1.145093E-10 8.187165E-9 4.850000E+0 1.517595E-10 1.183107E-10 8.367023E-9 4.950000E+0 1.564455E-10 1.221103E-10 8.558006E-9 5.050000E+0 1.611902E-10 1.259100E-10 8.760804E-9 5.150000E+0 1.659934E-10 1.297114E-10 8.976418E-9 5.250000E+0 1.708571E-10 1.335110E-10 9.205659E-9 5.450000E+0 1.807976E-10 1.411102E-10 9.708741E-9 5.550000E+0 1.858798E-10 1.449116E-10 9.984456E-9 5.650000E+0 1.910347E-10 1.487130E-10 1.027746E-8 5.750000E+0 1.962057E-10 1.525784E-10 1.058887E-8 | [POWER Clamp] -5.000000E-2 1.989857E-10 1.449116E-10 1.165746E-8 -1.500000E-1 2.044871E-10 1.487130E-10 1.235463E-8 -2.500000E-1 2.203588E-10 1.525784E-10 1.970541E-8 -3.500000E-1 6.719318E-10 1.565077E-10 1.792926E-7 -4.500000E-1 1.991494E-8 1.643805E-10 3.832909E-6 -5.500000E-1 8.496635E-7 6.728183E-10 8.679145E-5 -6.500000E-1 3.658991E-5 6.285530E-8 1.895954E-3 -7.500000E-1 1.491927E-3 7.719967E-6 2.259797E-2 -8.500000E-1 2.566359E-2 9.046005E-4 8.122547E-2 -9.500000E-1 9.131620E-2 2.881036E-2 1.589702E-1 -1.050000E+0 1.734028E-1 1.016994E-1 2.444732E-1 -1.150000E+0 2.616415E-1 1.881915E-1 3.337095E-1 -1.250000E+0 3.528131E-1 2.791123E-1 4.251232E-1 -1.350000E+0 4.456993E-1 3.722063E-1 5.179482E-1 -1.450000E+0 5.397019E-1 4.665740E-1 6.117571E-1 -1.550000E+0 6.344862E-1 5.617744E-1 7.062890E-1 -1.650000E+0 7.298473E-1 6.575604E-1 8.013738E-1 -1.750000E+0 8.256509E-1 7.537800E-1 8.968948E-1 -1.850000E+0 9.218049E-1 8.503334E-1 9.927478E-1 -1.950000E+0 1.018215E+0 9.471518E-1 1.088763E+0 -2.050000E+0 1.114751E+0 1.044157E+0 1.184909E+0 -2.150000E+0 1.211398E+0 1.141259E+0 1.281179E+0 -2.250000E+0 1.308148E+0 1.238449E+0 1.377565E+0 -2.350000E+0 1.404995E+0 1.335719E+0 1.474061E+0 -2.450000E+0 1.501932E+0 1.433064E+0 1.570642E+0 -2.550000E+0 1.598904E+0 1.530464E+0 1.667229E+0 -2.650000E+0 1.695877E+0 1.627869E+0 1.763817E+0 -2.750000E+0 1.792849E+0 1.725274E+0 1.860405E+0 -2.850000E+0 1.889821E+0 1.822679E+0 1.956993E+0 -2.950000E+0 1.986794E+0 1.920083E+0 2.053581E+0 -3.050000E+0 2.083766E+0 2.017488E+0 2.150169E+0 -3.150000E+0 2.180739E+0 2.114893E+0 2.246757E+0 -3.250000E+0 2.277711E+0 2.212298E+0 2.343345E+0 -3.350000E+0 2.374684E+0 2.309703E+0 2.439933E+0 -3.450000E+0 2.471656E+0 2.407107E+0 2.536521E+0 -3.550000E+0 2.568628E+0 2.504512E+0 2.633109E+0 -3.650000E+0 2.665601E+0 2.601917E+0 2.729697E+0 -3.750000E+0 2.762573E+0 2.699322E+0 2.826285E+0 -3.850000E+0 2.859546E+0 2.796727E+0 2.922873E+0 -3.950000E+0 2.956518E+0 2.894132E+0 3.019461E+0 -4.050000E+0 3.053490E+0 2.991536E+0 3.116049E+0 -4.150000E+0 3.150463E+0 3.088941E+0 3.212637E+0 -4.250000E+0 3.247435E+0 3.186346E+0 3.309225E+0 -4.350000E+0 3.344408E+0 3.283751E+0 3.405813E+0 -4.450000E+0 3.441380E+0 3.381156E+0 3.502401E+0 -4.550000E+0 3.538352E+0 3.478561E+0 3.598989E+0 -4.650000E+0 3.635325E+0 3.575965E+0 3.695577E+0 -4.750000E+0 3.732297E+0 3.673370E+0 3.792165E+0 -4.850000E+0 3.829270E+0 3.770775E+0 3.888752E+0 -4.950000E+0 3.926242E+0 3.868180E+0 3.985340E+0 -5.050000E+0 4.023214E+0 3.965585E+0 4.081928E+0 -5.150000E+0 4.120187E+0 4.062989E+0 4.178516E+0 -5.250000E+0 4.217159E+0 4.160394E+0 4.275104E+0 -5.350000E+0 4.314132E+0 4.257799E+0 4.371692E+0 -5.450000E+0 4.411104E+0 4.355204E+0 4.468280E+0 -5.550000E+0 4.508077E+0 4.452609E+0 4.564868E+0 -5.650000E+0 4.605049E+0 4.550014E+0 4.661456E+0 -5.750000E+0 4.702021E+0 4.647418E+0 4.758044E+0 | |[End Sxx_Input | |====================================================================== [End]