|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S04 | TinyLogic(tm) HS Inverter | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s04m5_450.ibs | [File Rev] 1.0 | [Date] 04/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7s04p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 50m 0.85n 0.10p 2 a data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=2.73 Vinl=1.66 C_comp 2p NA 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 4.65 4.5 4.8 | [GND Clamp] -4.650000E+0 -2.768996E-1 -2.807349E-1 -2.732471E-1 -4.550000E+0 -2.694565E-1 -2.733017E-1 -2.657928E-1 -4.450000E+0 -2.620148E-1 -2.658702E-1 -2.583396E-1 -4.350000E+0 -2.545747E-1 -2.584405E-1 -2.508878E-1 -4.250000E+0 -2.471364E-1 -2.510129E-1 -2.434373E-1 -4.150000E+0 -2.396998E-1 -2.435873E-1 -2.359883E-1 -4.050000E+0 -2.322651E-1 -2.361639E-1 -2.285408E-1 -3.950000E+0 -2.248324E-1 -2.287428E-1 -2.210950E-1 -3.850000E+0 -2.174019E-1 -2.213242E-1 -2.136509E-1 -3.750000E+0 -2.099737E-1 -2.139083E-1 -2.062087E-1 -3.650000E+0 -2.025480E-1 -2.064952E-1 -1.987685E-1 -3.550000E+0 -1.951249E-1 -1.990852E-1 -1.913305E-1 -3.450000E+0 -1.877047E-1 -1.916785E-1 -1.838948E-1 -3.350000E+0 -1.802875E-1 -1.842752E-1 -1.764616E-1 -3.250000E+0 -1.728737E-1 -1.768758E-1 -1.690312E-1 -3.150000E+0 -1.654635E-1 -1.694805E-1 -1.616037E-1 -3.050000E+0 -1.580573E-1 -1.620897E-1 -1.541795E-1 -2.950000E+0 -1.506553E-1 -1.547038E-1 -1.467589E-1 -2.850000E+0 -1.432581E-1 -1.473233E-1 -1.393422E-1 -2.750000E+0 -1.358661E-1 -1.399487E-1 -1.319299E-1 -2.650000E+0 -1.284800E-1 -1.325805E-1 -1.245224E-1 -2.550000E+0 -1.211003E-1 -1.252197E-1 -1.171204E-1 -2.450000E+0 -1.137279E-1 -1.178670E-1 -1.097245E-1 -2.350000E+0 -1.063638E-1 -1.105233E-1 -1.023356E-1 -2.250000E+0 -9.900895E-2 -1.031901E-1 -9.495469E-2 -2.150000E+0 -9.166492E-2 -9.586859E-2 -8.758306E-2 -2.050000E+0 -8.433341E-2 -8.856073E-2 -8.022227E-2 -1.950000E+0 -7.701662E-2 -8.126873E-2 -7.287436E-2 -1.850000E+0 -6.971736E-2 -7.399545E-2 -6.554199E-2 -1.750000E+0 -6.243935E-2 -6.674456E-2 -5.822869E-2 -1.650000E+0 -5.518761E-2 -5.952096E-2 -5.093939E-2 -1.550000E+0 -4.796913E-2 -5.233126E-2 -4.368117E-2 -1.450000E+0 -4.079408E-2 -4.518480E-2 -3.646468E-2 -1.350000E+0 -3.367800E-2 -3.809527E-2 -2.930713E-2 -1.250000E+0 -2.664685E-2 -3.108387E-2 -2.223949E-2 -1.150000E+0 -1.974587E-2 -2.418657E-2 -1.532186E-2 -1.050000E+0 -1.306958E-2 -1.746715E-2 -8.704311E-3 -9.500000E-1 -6.855911E-3 -1.106170E-2 -2.911189E-3 -8.500000E-1 -1.905889E-3 -5.315866E-3 -1.397038E-4 -7.500000E-1 -1.086909E-4 -1.259819E-3 -1.296186E-6 -6.500000E-1 -2.706065E-6 -8.932835E-5 -7.097146E-8 -5.500000E-1 -1.187134E-7 -4.073373E-6 -5.908056E-8 -4.500000E-1 -5.691405E-8 -2.287359E-7 -5.700064E-8 -3.500000E-1 -5.353266E-8 -5.958857E-8 -5.500000E-8 -2.500000E-1 -5.150075E-8 -5.032953E-8 -5.299999E-8 -1.500000E-1 -4.950001E-8 -4.801430E-8 -5.099999E-8 -5.000000E-2 -4.749999E-8 -4.600062E-8 -4.899999E-8 5.000000E-2 -4.549999E-8 -4.400002E-8 -4.699999E-8 1.500000E-1 -4.349999E-8 -4.200000E-8 -4.499999E-8 2.500000E-1 -4.149999E-8 -4.000000E-8 -4.299999E-8 3.500000E-1 -3.949999E-8 -3.799999E-8 -4.100000E-8 4.500000E-1 -3.750000E-8 -3.599999E-8 -3.900000E-8 5.500000E-1 -3.550000E-8 -3.399999E-8 -3.700000E-8 6.500000E-1 -3.350000E-8 -3.200000E-8 -3.499999E-8 7.500000E-1 -3.150000E-8 -3.000000E-8 -3.300000E-8 8.500000E-1 -2.950000E-8 -2.800000E-8 -3.100000E-8 9.500000E-1 -2.750000E-8 -2.600000E-8 -2.900000E-8 1.050000E+0 -2.550000E-8 -2.400000E-8 -2.700000E-8 1.150000E+0 -2.350000E-8 -2.200000E-8 -2.500000E-8 1.250000E+0 -2.150000E-8 -2.000000E-8 -2.300000E-8 1.350000E+0 -1.950000E-8 -1.800000E-8 -2.100000E-8 1.450000E+0 -1.750000E-8 -1.600000E-8 -1.900000E-8 1.550000E+0 -1.550000E-8 -1.400000E-8 -1.700000E-8 1.650000E+0 -1.350000E-8 -1.200000E-8 -1.500000E-8 1.750000E+0 -1.150000E-8 -9.999999E-9 -1.300000E-8 1.850000E+0 -9.499999E-9 -7.999999E-9 -1.100000E-8 1.950000E+0 -7.499999E-9 -5.999999E-9 -8.999999E-9 2.050000E+0 -5.499999E-9 -4.000000E-9 -6.999999E-9 2.150000E+0 -3.500000E-9 -2.000000E-9 -4.999999E-9 2.250000E+0 -1.500000E-9 2.220446E-16 -3.000000E-9 2.350000E+0 5.000000E-10 2.000000E-9 -9.999996E-10 2.450000E+0 2.500000E-9 4.000000E-9 1.000000E-9 2.550000E+0 4.500000E-9 5.999999E-9 3.000000E-9 2.650000E+0 6.499999E-9 7.999999E-9 4.999999E-9 2.750000E+0 8.499999E-9 9.999999E-9 6.999999E-9 2.850000E+0 1.050000E-8 1.200000E-8 8.999999E-9 2.950000E+0 1.250000E-8 1.400000E-8 1.100000E-8 3.050000E+0 1.450000E-8 1.600000E-8 1.300000E-8 3.150000E+0 1.650000E-8 1.800000E-8 1.500000E-8 3.250000E+0 1.850000E-8 2.000000E-8 1.700000E-8 3.350000E+0 2.050000E-8 2.200000E-8 1.900000E-8 3.450000E+0 2.250000E-8 2.400000E-8 2.100000E-8 3.550000E+0 2.450000E-8 2.600000E-8 2.300000E-8 3.650000E+0 2.650000E-8 2.800000E-8 2.500000E-8 3.750000E+0 2.850000E-8 3.000000E-8 2.700000E-8 3.850000E+0 3.050000E-8 3.200000E-8 2.900000E-8 3.950000E+0 3.249999E-8 3.399999E-8 3.100000E-8 4.050000E+0 3.450000E-8 3.600000E-8 3.300000E-8 4.150000E+0 3.650000E-8 3.799999E-8 3.500000E-8 4.250000E+0 3.849999E-8 3.999999E-8 3.700000E-8 4.350000E+0 4.049999E-8 4.200000E-8 3.900000E-8 4.450000E+0 4.249999E-8 4.400002E-8 4.100000E-8 4.550000E+0 4.449999E-8 4.600062E-8 4.300000E-8 4.650000E+0 4.649999E-8 4.801430E-8 4.499999E-8 | [POWER Clamp] -5.000000E-2 4.749999E-8 4.600062E-8 4.899999E-8 -1.500000E-1 4.950001E-8 4.801430E-8 5.099999E-8 -2.500000E-1 5.150075E-8 5.032953E-8 5.299999E-8 -3.500000E-1 5.353266E-8 5.958857E-8 5.500000E-8 -4.500000E-1 5.691405E-8 2.287359E-7 5.700064E-8 -5.500000E-1 1.187134E-7 4.060768E-6 5.908056E-8 -6.500000E-1 2.706065E-6 8.932466E-5 7.097146E-8 -7.500000E-1 1.086037E-4 1.259051E-3 1.296186E-6 -8.500000E-1 1.904733E-3 5.315772E-3 1.397038E-4 -9.500000E-1 6.855910E-3 1.105556E-2 2.910208E-3 -1.050000E+0 1.306566E-2 1.746519E-2 8.694756E-3 -1.150000E+0 1.974457E-2 2.418579E-2 1.531955E-2 -1.250000E+0 2.664632E-2 3.108387E-2 2.223870E-2 -1.350000E+0 3.367800E-2 3.809527E-2 2.930713E-2 -1.450000E+0 4.079408E-2 4.518480E-2 3.646468E-2 -1.550000E+0 4.796913E-2 5.233126E-2 4.368117E-2 -1.650000E+0 5.518761E-2 5.952096E-2 5.093939E-2 -1.750000E+0 6.243935E-2 6.674456E-2 5.822869E-2 -1.850000E+0 6.971736E-2 7.399545E-2 6.554199E-2 -1.950000E+0 7.701662E-2 8.126873E-2 7.287436E-2 -2.050000E+0 8.433341E-2 8.856073E-2 8.022227E-2 -2.150000E+0 9.166492E-2 9.586859E-2 8.758306E-2 -2.250000E+0 9.900895E-2 1.031901E-1 9.495469E-2 -2.350000E+0 1.063638E-1 1.105233E-1 1.023356E-1 -2.450000E+0 1.137279E-1 1.178670E-1 1.097245E-1 -2.550000E+0 1.211003E-1 1.252197E-1 1.171204E-1 -2.650000E+0 1.284800E-1 1.325805E-1 1.245224E-1 -2.750000E+0 1.358661E-1 1.399487E-1 1.319299E-1 -2.850000E+0 1.432581E-1 1.473233E-1 1.393422E-1 -2.950000E+0 1.506553E-1 1.547038E-1 1.467589E-1 -3.050000E+0 1.580573E-1 1.620897E-1 1.541795E-1 -3.150000E+0 1.654635E-1 1.694805E-1 1.616037E-1 -3.250000E+0 1.728737E-1 1.768758E-1 1.690312E-1 -3.350000E+0 1.802875E-1 1.842752E-1 1.764616E-1 -3.450000E+0 1.877047E-1 1.916785E-1 1.838948E-1 -3.550000E+0 1.951249E-1 1.990852E-1 1.913305E-1 -3.650000E+0 2.025480E-1 2.064952E-1 1.987685E-1 -3.750000E+0 2.099737E-1 2.139083E-1 2.062087E-1 -3.850000E+0 2.174019E-1 2.213242E-1 2.136509E-1 -3.950000E+0 2.248324E-1 2.287428E-1 2.210950E-1 -4.050000E+0 2.322651E-1 2.361639E-1 2.285408E-1 -4.150000E+0 2.396998E-1 2.435873E-1 2.359883E-1 -4.250000E+0 2.471364E-1 2.510129E-1 2.434373E-1 -4.350000E+0 2.545747E-1 2.584405E-1 2.508878E-1 -4.450000E+0 2.620148E-1 2.658702E-1 2.583396E-1 -4.550000E+0 2.694565E-1 2.733017E-1 2.657928E-1 -4.650000E+0 2.768996E-1 2.807349E-1 2.732471E-1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.325 Cref=50p C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 4.65 4.5 4.8 | [Pullup] -4.650000E+0 3.321887E+0 2.943401E+0 3.967383E+0 -4.550000E+0 3.233661E+0 2.872284E+0 3.850531E+0 -4.350000E+0 3.057261E+0 2.730090E+0 3.616895E+0 -4.250000E+0 2.969089E+0 2.659015E+0 3.500114E+0 -4.050000E+0 2.792807E+0 2.516914E+0 3.266636E+0 -3.950000E+0 2.704699E+0 2.445889E+0 3.149943E+0 -3.850000E+0 2.616616E+0 2.374883E+0 3.033283E+0 -3.650000E+0 2.440530E+0 2.232932E+0 2.800074E+0 -3.550000E+0 2.352531E+0 2.161989E+0 2.683531E+0 -3.350000E+0 2.176632E+0 2.020177E+0 2.450589E+0 -3.250000E+0 2.088737E+0 1.949311E+0 2.334199E+0 -3.050000E+0 1.913073E+0 1.807670E+0 2.101609E+0 -2.950000E+0 1.825312E+0 1.736899E+0 1.985424E+0 -2.850000E+0 1.737604E+0 1.666164E+0 1.869324E+0 -2.650000E+0 1.562370E+0 1.524820E+0 1.637426E+0 -2.550000E+0 1.474857E+0 1.454217E+0 1.521658E+0 -2.350000E+0 1.300087E+0 1.313175E+0 1.290586E+0 -2.250000E+0 1.212852E+0 1.242747E+0 1.175341E+0 -2.150000E+0 1.125736E+0 1.172391E+0 1.060344E+0 -1.950000E+0 9.519423E-1 1.031931E+0 8.313560E-1 -1.850000E+0 8.653190E-1 9.618511E-1 7.175673E-1 -1.650000E+0 6.928216E-1 8.220708E-1 4.923863E-1 -1.550000E+0 6.070743E-1 7.524155E-1 3.818655E-1 -1.350000E+0 4.371323E-1 6.137428E-1 1.725904E-1 -1.250000E+0 3.533525E-1 5.448309E-1 9.116943E-2 -1.150000E+0 2.708983E-1 4.763124E-1 6.340627E-2 -9.500000E-1 1.147804E-1 3.411259E-1 4.301482E-2 -8.500000E-1 4.984880E-2 2.752414E-1 3.631368E-2 -6.500000E-1 1.178565E-2 1.530712E-1 2.811552E-2 -5.500000E-1 9.918598E-3 9.779818E-2 2.398495E-2 -4.500000E-1 8.120649E-3 4.819061E-2 1.978513E-2 -2.500000E-1 4.514031E-3 2.272790E-3 1.117294E-2 -1.500000E-1 2.707436E-3 9.637922E-4 6.758602E-3 5.000000E-2 -8.915778E-4 -3.046488E-4 -2.250808E-3 1.500000E-1 -2.619919E-3 -8.978524E-4 -6.580208E-3 2.500000E-1 -4.276018E-3 -1.468244E-3 -1.068645E-2 4.500000E-1 -7.377172E-3 -2.541667E-3 -1.826107E-2 5.500000E-1 -8.824997E-3 -3.045228E-3 -2.174453E-2 7.500000E-1 -1.152184E-2 -3.987344E-3 -2.813945E-2 8.500000E-1 -1.277345E-2 -4.426406E-3 -3.106438E-2 1.050000E+0 -1.508933E-2 -5.241780E-3 -3.640101E-2 1.150000E+0 -1.615602E-2 -5.618578E-3 -3.882471E-2 1.250000E+0 -1.716346E-2 -5.975102E-3 -4.109295E-2 1.450000E+0 -1.900512E-2 -6.628262E-3 -4.518459E-2 1.550000E+0 -1.984157E-2 -6.925357E-3 -4.701823E-2 1.750000E+0 -2.135108E-2 -7.461705E-3 -5.028528E-2 1.850000E+0 -2.202621E-2 -7.701397E-3 -5.172777E-2 1.950000E+0 -2.264960E-2 -7.922391E-3 -5.304865E-2 2.150000E+0 -2.374509E-2 -8.309128E-3 -5.534190E-2 2.250000E+0 -2.421909E-2 -8.475288E-3 -5.632198E-2 2.450000E+0 -2.502415E-2 -8.754210E-3 -5.796729E-2 2.550000E+0 -2.535700E-2 -8.867372E-3 -5.863937E-2 2.750000E+0 -2.588761E-2 -9.042073E-3 -5.969852E-2 2.850000E+0 -2.608704E-2 -9.103996E-3 -6.011279E-2 2.950000E+0 -2.624361E-2 -9.149217E-3 -6.052521E-2 3.150000E+0 -2.646001E-2 -9.191940E-3 -6.135873E-2 3.250000E+0 -2.659442E-2 -9.206783E-3 -6.177990E-2 3.450000E+0 -2.686610E-2 -9.236579E-3 -6.263124E-2 3.550000E+0 -2.700338E-2 -9.251533E-3 -6.306148E-2 3.650000E+0 -2.714165E-2 -9.266525E-3 -6.349481E-2 3.850000E+0 -2.742114E-2 -9.296620E-3 -6.437091E-2 3.950000E+0 -2.756240E-2 -9.311725E-3 -6.481375E-2 4.150000E+0 -2.784798E-2 -9.342047E-3 -6.570920E-2 4.250000E+0 -2.799232E-2 -9.357266E-3 -6.616188E-2 4.450000E+0 -2.828419E-2 -9.387818E-3 -6.707737E-2 4.550000E+0 -2.843173E-2 -9.395480E-3 -6.754026E-2 4.650000E+0 -2.858035E-2 -9.413321E-3 -6.800663E-2 4.800000E+0 -2.880536E-2 -1.101832E-2 -6.871280E-2 4.900000E+0 -2.895676E-2 -2.793879E-2 -6.918806E-2 5.100000E+0 -2.926318E-2 -1.282710E-1 -7.014951E-2 5.200000E+0 -2.942204E-2 -1.899448E-1 -7.063579E-2 5.300000E+0 -2.967853E-2 -2.562967E-1 -7.112596E-2 5.500000E+0 -6.883671E-2 -3.988862E-1 -7.222184E-2 5.600000E+0 -1.574648E-1 -4.722642E-1 -7.302285E-2 5.800000E+0 -3.797518E-1 -6.209552E-1 -8.062187E-2 5.900000E+0 -4.979240E-1 -6.959399E-1 -8.814487E-2 6.000000E+0 -6.181455E-1 -7.712259E-1 -1.023863E-1 6.200000E+0 -8.622261E-1 -9.224855E-1 -3.002814E-1 6.300000E+0 -9.854343E-1 -9.983842E-1 -4.325252E-1 6.500000E+0 -1.233347E+0 -1.150593E+0 -7.086343E-1 6.600000E+0 -1.357860E+0 -1.226868E+0 -8.493575E-1 6.800000E+0 -1.607696E+0 -1.379691E+0 -1.133512E+0 6.900000E+0 -1.732939E+0 -1.456219E+0 -1.276490E+0 7.000000E+0 -1.858358E+0 -1.532815E+0 -1.419890E+0 7.200000E+0 -2.109638E+0 -1.686185E+0 -1.707649E+0 7.300000E+0 -2.235466E+0 -1.762947E+0 -1.851902E+0 7.500000E+0 -2.487432E+0 -1.916607E+0 -2.140975E+0 7.600000E+0 -2.613550E+0 -1.993497E+0 -2.285745E+0 7.700000E+0 -2.739747E+0 -2.070424E+0 -2.430647E+0 7.900000E+0 -2.992352E+0 -2.224374E+0 -2.720786E+0 8.000000E+0 -3.118748E+0 -2.301394E+0 -2.866000E+0 8.200000E+0 -3.371704E+0 -2.455514E+0 -3.156677E+0 8.300000E+0 -3.498256E+0 -2.532610E+0 -3.302124E+0 8.500000E+0 -3.751493E+0 -2.686869E+0 -3.593209E+0 8.600000E+0 -3.878172E+0 -2.764029E+0 -3.738837E+0 8.700000E+0 -4.004888E+0 -2.841208E+0 -3.884518E+0 8.900000E+0 -4.258422E+0 -2.995618E+0 -4.176022E+0 9.000000E+0 -4.385237E+0 -3.072848E+0 -4.321840E+0 9.200000E+0 -4.638954E+0 -3.227352E+0 -4.613595E+0 9.300000E+0 -4.765853E+0 -3.304626E+0 -4.759529E+0 | [Pulldown] -4.650000E+0 -4.729037E+0 -3.178603E+0 -4.883350E+0 -4.550000E+0 -4.602358E+0 -3.101369E+0 -4.738071E+0 -4.350000E+0 -4.349075E+0 -2.946945E+0 -4.447599E+0 -4.250000E+0 -4.222474E+0 -2.869758E+0 -4.302410E+0 -4.050000E+0 -3.969364E+0 -2.715437E+0 -4.012138E+0 -3.950000E+0 -3.842858E+0 -2.638305E+0 -3.867059E+0 -3.850000E+0 -3.716387E+0 -2.561193E+0 -3.722023E+0 -3.650000E+0 -3.463563E+0 -2.407037E+0 -3.432092E+0 -3.550000E+0 -3.337216E+0 -2.329995E+0 -3.287205E+0 -3.350000E+0 -3.084665E+0 -2.175992E+0 -2.997614E+0 -3.250000E+0 -2.958471E+0 -2.099034E+0 -2.852921E+0 -3.050000E+0 -2.706267E+0 -1.945219E+0 -2.563779E+0 -2.950000E+0 -2.580269E+0 -1.868366E+0 -2.419348E+0 -2.850000E+0 -2.454349E+0 -1.791554E+0 -2.275027E+0 -2.650000E+0 -2.202779E+0 -1.638068E+0 -1.986773E+0 -2.550000E+0 -2.077150E+0 -1.561402E+0 -1.842880E+0 -2.350000E+0 -1.826268E+0 -1.408249E+0 -1.555696E+0 -2.250000E+0 -1.701050E+0 -1.331777E+0 -1.412483E+0 -2.150000E+0 -1.576011E+0 -1.255384E+0 -1.269597E+0 -1.950000E+0 -1.326592E+0 -1.102880E+0 -9.851565E-1 -1.850000E+0 -1.202296E+0 -1.026795E+0 -8.438820E-1 -1.650000E+0 -9.548446E-1 -8.750500E-1 -5.646230E-1 -1.550000E+0 -8.318905E-1 -7.994403E-1 -4.279244E-1 -1.350000E+0 -5.884124E-1 -6.489371E-1 -1.729329E-1 -1.250000E+0 -4.685852E-1 -5.741631E-1 -8.754431E-2 -1.150000E+0 -3.509422E-1 -4.998337E-1 -6.801911E-2 -9.500000E-1 -1.311344E-1 -3.532585E-1 -4.906291E-2 -8.500000E-1 -4.716141E-2 -2.818590E-1 -4.276943E-2 -6.500000E-1 -1.384284E-2 -1.495575E-1 -3.487157E-2 -5.500000E-1 -1.186397E-2 -9.038138E-2 -3.058067E-2 -4.500000E-1 -9.855027E-3 -3.920337E-2 -2.597098E-2 -2.500000E-1 -5.642945E-3 -2.342914E-3 -1.562542E-2 -1.500000E-1 -3.436609E-3 -1.242518E-3 -9.784530E-3 0.0 -1.395000E-7 -1.228029E-6 -1.439943E-7 1.000000E-1 2.244313E-3 7.944225E-4 6.500483E-3 2.000000E-1 4.304633E-3 1.541412E-3 1.213058E-2 4.000000E-1 7.927790E-3 2.897828E-3 2.125528E-2 5.000000E-1 9.514930E-3 3.511179E-3 2.494120E-2 7.000000E-1 1.229300E-2 4.617193E-3 3.092973E-2 8.000000E-1 1.350224E-2 5.113184E-3 3.334666E-2 1.000000E+0 1.560101E-2 5.998805E-3 3.724979E-2 1.100000E+0 1.650452E-2 6.391270E-3 3.880645E-2 1.200000E+0 1.731912E-2 6.751939E-3 3.949866E-2 1.400000E+0 1.870367E-2 7.382805E-3 3.964513E-2 1.500000E+0 1.928356E-2 7.655306E-3 3.971816E-2 1.700000E+0 2.024057E-2 8.119790E-3 3.986385E-2 1.800000E+0 2.062551E-2 8.313758E-3 3.993651E-2 1.900000E+0 2.095282E-2 8.483454E-3 4.000906E-2 2.100000E+0 2.117917E-2 8.753505E-3 4.015381E-2 2.200000E+0 2.121804E-2 8.855498E-3 4.022603E-2 2.400000E+0 2.129571E-2 8.997230E-3 4.037017E-2 2.500000E+0 2.133451E-2 9.010510E-3 4.044210E-2 2.700000E+0 2.141203E-2 9.025830E-3 4.058567E-2 2.800000E+0 2.145076E-2 9.033493E-3 4.065733E-2 2.900000E+0 2.148947E-2 9.041159E-3 4.072890E-2 3.100000E+0 2.156682E-2 9.056497E-3 4.087180E-2 3.200000E+0 2.160547E-2 9.064169E-3 4.094313E-2 3.400000E+0 2.168272E-2 9.079521E-3 4.108558E-2 3.500000E+0 2.172132E-2 9.087200E-3 4.115670E-2 3.600000E+0 2.175990E-2 9.094881E-3 4.122775E-2 3.800000E+0 2.183701E-2 9.110251E-3 4.136965E-2 3.900000E+0 2.187555E-2 9.117939E-3 4.144051E-2 4.100000E+0 2.195258E-2 9.133322E-3 4.158204E-2 4.200000E+0 2.199108E-2 9.141017E-3 4.165272E-2 4.400000E+0 2.206804E-2 9.156413E-3 4.179392E-2 4.500000E+0 2.210650E-2 9.164115E-3 4.186444E-2 4.600000E+0 2.214496E-2 9.177751E-3 4.193491E-2 4.800000E+0 2.222184E-2 1.258975E-2 4.207571E-2 4.900000E+0 2.226026E-2 3.594679E-2 4.214603E-2 5.100000E+0 2.233715E-2 1.338466E-1 4.228655E-2 5.200000E+0 2.237845E-2 1.909489E-1 4.235675E-2 5.300000E+0 2.255515E-2 2.521589E-1 4.242690E-2 5.500000E+0 6.720078E-2 3.837011E-1 4.257679E-2 5.600000E+0 1.347090E-1 4.513622E-1 4.281198E-2 5.800000E+0 2.922910E-1 5.884061E-1 4.935531E-2 5.900000E+0 3.750459E-1 6.574959E-1 5.655931E-2 6.000000E+0 4.590345E-1 7.268541E-1 7.912556E-2 6.200000E+0 6.292602E-1 8.661840E-1 2.590609E-1 6.300000E+0 7.151132E-1 9.360894E-1 3.666740E-1 6.500000E+0 8.877835E-1 1.076269E+0 5.892406E-1 6.600000E+0 9.744808E-1 1.146511E+0 7.023559E-1 6.800000E+0 1.148406E+0 1.287242E+0 9.305239E-1 6.900000E+0 1.235583E+0 1.357713E+0 1.045263E+0 7.000000E+0 1.322875E+0 1.428245E+0 1.160313E+0 7.200000E+0 1.497754E+0 1.569468E+0 1.391123E+0 7.300000E+0 1.585318E+0 1.640151E+0 1.506805E+0 7.500000E+0 1.760651E+0 1.781636E+0 1.738592E+0 7.600000E+0 1.848407E+0 1.852434E+0 1.854659E+0 7.700000E+0 1.936216E+0 1.923264E+0 1.970823E+0 7.900000E+0 2.111972E+0 2.065013E+0 2.203399E+0 8.000000E+0 2.199912E+0 2.135928E+0 2.319793E+0 8.200000E+0 2.375900E+0 2.277830E+0 2.552761E+0 8.300000E+0 2.463943E+0 2.348815E+0 2.669324E+0 8.500000E+0 2.640116E+0 2.490843E+0 2.902585E+0 8.600000E+0 2.728241E+0 2.561885E+0 3.019276E+0 8.700000E+0 2.816391E+0 2.632944E+0 3.136003E+0 8.900000E+0 2.992758E+0 2.775111E+0 3.369556E+0 9.000000E+0 3.080971E+0 2.846216E+0 3.486377E+0 9.200000E+0 3.257455E+0 2.988468E+0 3.720099E+0 9.300000E+0 3.345723E+0 3.059613E+0 3.836997E+0 | [Ramp] dV/dt_r 8.111E-1/5.463E-10 2.905E-1/1.119E-9 1.734E+0/4.645E-10 dV/dt_f 6.634E-1/6.257E-10 2.706E-1/1.586E-9 1.283E+0/3.530E-10 | [Falling Waveform] R_fixture=50 V_fixture=4.65 V_fixture_min=4.5 V_fixture_max=4.8 0.0 4.649996E+0 4.499977E+0 4.799998E+0 3.030303E-10 4.650017E+0 4.500064E+0 4.799999E+0 6.060606E-10 4.649968E+0 4.500011E+0 4.799992E+0 9.090909E-10 4.649985E+0 4.499953E+0 4.800002E+0 1.212121E-9 4.649986E+0 4.499927E+0 4.799998E+0 1.515152E-9 4.649972E+0 4.499929E+0 4.799982E+0 1.818182E-9 4.649963E+0 4.499895E+0 4.799993E+0 2.121212E-9 4.649955E+0 4.499861E+0 4.800001E+0 2.424242E-9 4.649944E+0 4.499849E+0 4.799984E+0 2.727273E-9 4.649915E+0 4.499815E+0 4.799981E+0 3.030303E-9 4.649886E+0 4.499766E+0 4.800042E+0 3.333333E-9 4.650037E+0 4.499697E+0 4.800976E+0 3.636364E-9 4.650640E+0 4.499607E+0 4.803633E+0 3.939394E-9 4.654522E+0 4.499474E+0 4.805931E+0 4.242424E-9 4.661982E+0 4.499890E+0 4.487877E+0 4.545455E-9 4.663455E+0 4.500779E+0 3.403453E+0 4.848485E-9 4.518632E+0 4.503428E+0 2.883867E+0 5.151515E-9 4.180092E+0 4.507637E+0 2.768521E+0 5.454545E-9 3.868428E+0 4.514566E+0 2.768483E+0 5.757576E-9 3.626098E+0 4.520765E+0 2.768314E+0 6.060606E-9 3.583001E+0 4.524550E+0 2.768253E+0 6.363636E-9 3.570356E+0 4.506842E+0 2.768314E+0 6.666667E-9 3.564247E+0 4.477131E+0 2.768288E+0 6.969697E-9 3.563032E+0 4.426743E+0 2.768236E+0 7.272727E-9 3.562701E+0 4.371641E+0 2.768258E+0 7.575758E-9 3.562694E+0 4.307240E+0 2.768295E+0 7.878788E-9 3.562723E+0 4.244205E+0 2.768247E+0 8.181818E-9 3.562731E+0 4.187672E+0 2.768239E+0 8.484848E-9 3.562711E+0 4.143424E+0 2.768287E+0 8.787879E-9 3.562720E+0 4.107030E+0 2.768260E+0 9.090909E-9 3.562732E+0 4.086975E+0 2.768227E+0 9.393939E-9 3.562717E+0 4.070687E+0 2.768269E+0 9.696970E-9 3.562716E+0 4.061265E+0 2.768271E+0 10.000000E-9 3.562731E+0 4.055030E+0 2.768230E+0 1.030303E-8 3.562721E+0 4.050460E+0 2.768255E+0 1.060606E-8 3.562712E+0 4.048277E+0 2.768280E+0 1.090909E-8 3.562725E+0 4.046498E+0 2.768244E+0 1.121212E-8 3.562725E+0 4.045439E+0 2.768246E+0 1.151515E-8 3.562714E+0 4.044775E+0 2.768278E+0 1.181818E-8 3.562721E+0 4.044289E+0 2.768256E+0 1.212121E-8 3.562727E+0 4.044050E+0 2.768239E+0 1.242424E-8 3.562717E+0 4.043862E+0 2.768268E+0 1.272727E-8 3.562718E+0 4.043747E+0 2.768265E+0 1.303030E-8 3.562727E+0 4.043681E+0 2.768240E+0 1.333333E-8 3.562720E+0 4.043632E+0 2.768259E+0 1.363636E-8 3.562716E+0 4.043602E+0 2.768271E+0 1.393939E-8 3.562724E+0 4.043579E+0 2.768247E+0 1.424242E-8 3.562722E+0 4.043566E+0 2.768252E+0 1.454545E-8 3.562716E+0 4.043554E+0 2.768272E+0 1.484848E-8 3.562722E+0 4.043544E+0 2.768254E+0 1.515152E-8 3.562724E+0 4.043548E+0 2.768247E+0 1.545455E-8 3.562718E+0 4.043549E+0 2.768267E+0 1.575758E-8 3.562720E+0 4.043547E+0 2.768260E+0 1.606061E-8 3.562724E+0 4.043551E+0 2.768245E+0 1.636364E-8 3.562720E+0 4.043553E+0 2.768261E+0 1.666667E-8 3.562718E+0 4.043547E+0 2.768265E+0 1.696970E-8 3.562723E+0 4.043547E+0 2.768247E+0 1.727273E-8 3.562721E+0 4.043550E+0 2.768255E+0 1.757576E-8 3.562717E+0 4.043546E+0 2.768268E+0 1.787879E-8 3.562722E+0 4.043544E+0 2.768253E+0 1.818182E-8 3.562722E+0 4.043548E+0 2.768251E+0 1.848485E-8 3.562718E+0 4.043548E+0 2.768267E+0 1.878788E-8 3.562720E+0 4.043543E+0 2.768258E+0 1.909091E-8 3.562723E+0 4.043547E+0 2.768247E+0 1.939394E-8 3.562719E+0 4.043549E+0 2.768262E+0 1.969697E-8 3.562719E+0 4.043544E+0 2.768262E+0 2.000000E-8 3.562723E+0 4.043546E+0 2.768247E+0 2.030303E-8 3.562721E+0 4.043550E+0 2.768257E+0 2.060606E-8 3.562718E+0 4.043546E+0 2.768267E+0 2.090909E-8 3.562722E+0 4.043545E+0 2.768252E+0 2.121212E-8 3.562722E+0 4.043548E+0 2.768253E+0 2.151515E-8 3.562718E+0 4.043547E+0 2.768267E+0 2.181818E-8 3.562721E+0 4.043544E+0 2.768256E+0 2.212121E-8 3.562723E+0 4.043547E+0 2.768249E+0 2.242424E-8 3.562719E+0 4.043548E+0 2.768263E+0 2.272727E-8 3.562720E+0 4.043544E+0 2.768261E+0 2.303030E-8 3.562723E+0 4.043546E+0 2.768248E+0 2.333333E-8 3.562720E+0 4.043549E+0 2.768259E+0 2.363636E-8 3.562719E+0 4.043545E+0 2.768264E+0 2.393939E-8 3.562722E+0 4.043545E+0 2.768251E+0 2.424242E-8 3.562721E+0 4.043548E+0 2.768255E+0 2.454545E-8 3.562719E+0 4.043546E+0 2.768266E+0 2.484848E-8 3.562721E+0 4.043544E+0 2.768255E+0 2.515152E-8 3.562722E+0 4.043547E+0 2.768251E+0 2.545455E-8 3.562719E+0 4.043547E+0 2.768264E+0 2.575758E-8 3.562720E+0 4.043544E+0 2.768259E+0 2.606061E-8 3.562722E+0 4.043546E+0 2.768249E+0 2.636364E-8 3.562720E+0 4.043548E+0 2.768260E+0 2.666667E-8 3.562719E+0 4.043545E+0 2.768263E+0 2.696970E-8 3.562722E+0 4.043545E+0 2.768250E+0 2.727273E-8 3.562721E+0 4.043549E+0 2.768256E+0 2.757576E-8 3.562719E+0 4.043546E+0 2.768266E+0 2.787879E-8 3.562721E+0 4.043545E+0 2.768254E+0 2.818182E-8 3.562722E+0 4.043548E+0 2.768252E+0 2.848485E-8 3.562719E+0 4.043547E+0 2.768265E+0 2.878788E-8 3.562720E+0 4.043544E+0 2.768258E+0 2.909091E-8 3.562722E+0 4.043547E+0 2.768249E+0 2.939394E-8 3.562720E+0 4.043548E+0 2.768261E+0 2.969697E-8 3.562720E+0 4.043545E+0 2.768261E+0 3.000000E-8 3.562723E+0 4.043548E+0 2.768247E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.334171E+0 4.662204E-1 2.726123E+0 3.030303E-10 1.334008E+0 4.660619E-1 2.726113E+0 6.060606E-10 1.333932E+0 4.658490E-1 2.726191E+0 9.090909E-10 1.334131E+0 4.658316E-1 2.726170E+0 1.212121E-9 1.334332E+0 4.659228E-1 2.726222E+0 1.515152E-9 1.334538E+0 4.661099E-1 2.726338E+0 1.818182E-9 1.334875E+0 4.663418E-1 2.726495E+0 2.121212E-9 1.335280E+0 4.666162E-1 2.726656E+0 2.424242E-9 1.335833E+0 4.670047E-1 2.726805E+0 2.727273E-9 1.336583E+0 4.674748E-1 2.727046E+0 3.030303E-9 1.337434E+0 4.680178E-1 2.726674E+0 3.333333E-9 1.337649E+0 4.688091E-1 2.714988E+0 3.636364E-9 1.335781E+0 4.697856E-1 2.684455E+0 3.939394E-9 1.310247E+0 4.711411E-1 2.371009E+0 4.242424E-9 1.140532E+0 4.717866E-1 1.042228E+0 4.545455E-9 8.918646E-1 4.717313E-1 6.373860E-2 4.848485E-9 4.745878E-1 4.649721E-1 1.667731E-3 5.151515E-9 1.125599E-1 4.476827E-1 -1.508422E-5 5.454545E-9 2.604618E-2 4.154537E-1 -4.985075E-6 5.757576E-9 2.078357E-3 3.688709E-1 4.717412E-5 6.060606E-9 2.872172E-3 2.972579E-1 -2.579891E-5 6.363636E-9 3.667402E-4 2.167966E-1 2.267878E-6 6.666667E-9 1.233424E-4 1.413597E-1 1.213569E-6 6.969697E-9 -3.289435E-5 8.960245E-2 -2.088138E-6 7.272727E-9 -2.116277E-5 4.673987E-2 -4.907600E-7 7.575758E-9 3.634999E-5 2.768486E-2 2.064679E-6 7.878788E-9 -4.859823E-6 1.421898E-2 -7.791600E-7 8.181818E-9 -1.706152E-5 9.959048E-3 -1.259742E-6 8.484848E-9 1.455654E-5 6.981325E-3 1.665141E-6 8.787879E-9 -7.390177E-7 4.823372E-3 9.049648E-8 9.090909E-9 -1.974379E-5 3.176750E-3 -1.885463E-6 9.393939E-9 1.212936E-5 1.891281E-3 7.646975E-7 9.696970E-9 1.306680E-5 1.362246E-3 8.670204E-7 10.000000E-9 -1.981553E-5 9.123448E-4 -1.824337E-6 1.030303E-8 1.006623E-7 5.061005E-4 -3.866473E-8 1.060606E-8 1.957624E-5 3.860032E-4 1.767430E-6 1.090909E-8 -8.851965E-6 2.738249E-4 -2.338907E-7 1.121212E-8 -7.561065E-6 1.757249E-4 -8.716679E-8 1.151515E-8 1.821055E-5 1.280722E-4 1.824927E-6 1.181818E-8 -1.104601E-6 1.012277E-4 3.428441E-7 1.212121E-8 -1.541526E-5 7.756274E-5 -7.381243E-7 1.242424E-8 1.117378E-5 6.187317E-5 1.339212E-6 1.272727E-8 6.845796E-6 5.766033E-5 -8.634573E-8 1.303030E-8 -1.680476E-5 5.021804E-5 -3.592280E-6 1.333333E-8 3.131989E-6 4.269146E-5 -3.416878E-7 1.363636E-8 1.436851E-5 4.273411E-5 1.472649E-6 1.393939E-8 -1.128213E-5 4.215758E-5 -2.650762E-6 1.424242E-8 -4.542207E-6 4.085417E-5 -1.564517E-6 1.454545E-8 1.704460E-5 3.834810E-5 1.907905E-6 1.484848E-8 -3.355774E-6 3.656703E-5 -1.392637E-6 1.515152E-8 -1.172820E-5 4.007322E-5 -2.736327E-6 1.545455E-8 1.275935E-5 3.968690E-5 1.253623E-6 1.575758E-8 3.866000E-6 3.556070E-5 -1.909241E-7 1.606061E-8 -1.555508E-5 3.900309E-5 -3.349828E-6 1.636364E-8 5.292513E-6 4.161877E-5 4.367085E-8 1.666667E-8 1.090201E-5 3.648946E-5 9.575384E-7 1.696970E-8 -1.283723E-5 3.731503E-5 -2.904346E-6 1.727273E-8 -1.858138E-6 4.281945E-5 -1.115792E-6 1.757576E-8 1.579228E-5 3.802601E-5 1.758235E-6 1.787879E-8 -5.609714E-6 3.530131E-5 -1.725500E-6 1.818182E-8 -8.732815E-6 4.136329E-5 -2.232102E-6 1.848485E-8 1.431548E-5 4.028581E-5 1.523730E-6 1.878788E-8 1.340026E-6 3.464376E-5 -5.906264E-7 1.909091E-8 -1.468032E-5 3.944146E-5 -3.200487E-6 1.939394E-8 7.272293E-6 4.135043E-5 3.812030E-7 1.969697E-8 8.043570E-6 3.586142E-5 5.066979E-7 2.000000E-8 -1.440102E-5 3.777940E-5 -3.155893E-6 2.030303E-8 4.777488E-7 4.340243E-5 -7.238854E-7 2.060606E-8 1.453013E-5 3.806759E-5 1.572048E-6 2.090909E-8 -7.549143E-6 3.643382E-5 -2.037008E-6 2.121212E-8 -6.097149E-6 4.137971E-5 -1.797010E-6 2.151515E-8 1.471604E-5 3.828764E-5 1.609768E-6 2.181818E-8 -9.173879E-7 3.275140E-5 -9.506516E-7 2.212121E-8 -1.247943E-5 4.035868E-5 -2.842925E-6 2.242424E-8 9.104811E-6 4.199140E-5 6.967417E-7 2.272727E-8 5.521083E-6 3.502658E-5 1.079039E-7 2.303030E-8 -1.378035E-5 3.821109E-5 -3.058896E-6 2.333333E-8 2.597763E-6 4.305898E-5 -3.672470E-7 2.363636E-8 1.179130E-5 3.543343E-5 1.142763E-6 2.393939E-8 -9.367605E-6 3.531437E-5 -2.335898E-6 2.424242E-8 -3.738811E-6 4.400727E-5 -1.407569E-6 2.454545E-8 1.414272E-5 3.926533E-5 1.536027E-6 2.484848E-8 -2.989173E-6 3.378455E-5 -1.286149E-6 2.515152E-8 -9.928185E-6 4.096967E-5 -2.427725E-6 2.545455E-8 1.085790E-5 4.025350E-5 1.000460E-6 2.575758E-8 3.241555E-6 3.194591E-5 -2.569759E-7 2.606061E-8 -1.331106E-5 3.876130E-5 -2.988076E-6 2.636364E-8 4.577628E-6 4.433016E-5 -3.250862E-8 2.666667E-8 9.346189E-6 3.594835E-5 7.546434E-7 2.696970E-8 -1.112610E-5 3.651219E-5 -2.629166E-6 2.727273E-8 -1.574705E-6 4.410475E-5 -1.047961E-6 2.757576E-8 1.371833E-5 3.692686E-5 1.482146E-6 2.787879E-8 -4.944624E-6 3.301589E-5 -1.607001E-6 2.818182E-8 -7.619255E-6 4.256078E-5 -2.048473E-6 2.848485E-8 1.258531E-5 4.103783E-5 1.298621E-6 2.878788E-8 1.128689E-6 3.243871E-5 -6.000597E-7 2.909091E-8 -1.297220E-5 3.955318E-5 -2.936371E-6 2.939394E-8 6.478708E-6 4.219736E-5 2.890326E-7 2.969697E-8 6.126025E-6 3.343422E-5 2.155680E-7 3.000000E-8 -1.589523E-5 4.467933E-5 -3.466909E-6 | [Rising Waveform] R_fixture=50 V_fixture=4.65 V_fixture_min=4.5 V_fixture_max=4.8 0.0 3.562724E+0 4.043551E+0 2.768270E+0 3.030303E-10 3.562867E+0 4.043662E+0 2.768331E+0 6.060606E-10 3.562936E+0 4.043832E+0 2.768285E+0 9.090909E-10 3.562782E+0 4.043892E+0 2.768169E+0 1.212121E-9 3.562588E+0 4.043838E+0 2.767962E+0 1.515152E-9 3.562353E+0 4.043683E+0 2.767667E+0 1.818182E-9 3.561813E+0 4.043447E+0 2.767110E+0 2.121212E-9 3.561126E+0 4.043133E+0 2.766404E+0 2.424242E-9 3.560130E+0 4.042615E+0 2.765356E+0 2.727273E-9 3.558699E+0 4.041952E+0 2.769271E+0 3.030303E-9 3.557124E+0 4.041161E+0 2.778608E+0 3.333333E-9 3.558286E+0 4.039982E+0 2.858165E+0 3.636364E-9 3.564162E+0 4.038528E+0 3.251455E+0 3.939394E-9 3.634589E+0 4.036519E+0 4.373285E+0 4.242424E-9 3.756540E+0 4.035020E+0 4.745271E+0 4.545455E-9 4.044710E+0 4.034097E+0 4.798443E+0 4.848485E-9 4.348648E+0 4.039781E+0 4.799831E+0 5.151515E-9 4.530671E+0 4.055804E+0 4.800150E+0 5.454545E-9 4.628458E+0 4.084935E+0 4.799934E+0 5.757576E-9 4.643843E+0 4.126659E+0 4.799961E+0 6.060606E-9 4.649062E+0 4.189612E+0 4.800049E+0 6.363636E-9 4.649755E+0 4.255156E+0 4.799997E+0 6.666667E-9 4.649992E+0 4.320962E+0 4.799991E+0 6.969697E-9 4.649993E+0 4.383422E+0 4.800009E+0 7.272727E-9 4.650002E+0 4.427017E+0 4.800003E+0 7.575758E-9 4.650010E+0 4.460965E+0 4.799991E+0 7.878788E-9 4.649997E+0 4.475899E+0 4.800005E+0 8.181818E-9 4.649994E+0 4.486057E+0 4.800007E+0 8.484848E-9 4.650007E+0 4.491195E+0 4.799992E+0 8.787879E-9 4.650000E+0 4.494743E+0 4.800000E+0 9.090909E-9 4.649991E+0 4.497516E+0 4.800010E+0 9.393939E-9 4.650003E+0 4.498407E+0 4.799996E+0 9.696970E-9 4.650004E+0 4.499090E+0 4.799996E+0 10.000000E-9 4.649992E+0 4.499587E+0 4.800010E+0 1.030303E-8 4.649999E+0 4.499746E+0 4.800001E+0 1.060606E-8 4.650007E+0 4.499834E+0 4.799991E+0 1.090909E-8 4.649995E+0 4.499909E+0 4.800003E+0 1.121212E-8 4.649996E+0 4.499950E+0 4.800002E+0 1.151515E-8 4.650007E+0 4.499960E+0 4.799991E+0 1.181818E-8 4.649999E+0 4.499968E+0 4.799999E+0 1.212121E-8 4.649993E+0 4.499975E+0 4.800005E+0 1.242424E-8 4.650004E+0 4.499981E+0 4.799994E+0 1.272727E-8 4.650002E+0 4.499981E+0 4.799996E+0 1.303030E-8 4.649992E+0 4.499978E+0 4.800006E+0 1.333333E-8 4.650001E+0 4.499982E+0 4.799997E+0 1.363636E-8 4.650005E+0 4.499984E+0 4.799993E+0 1.393939E-8 4.649994E+0 4.499980E+0 4.800004E+0 1.424242E-8 4.649997E+0 4.499981E+0 4.800001E+0 1.454545E-8 4.650007E+0 4.499984E+0 4.799991E+0 1.484848E-8 4.649997E+0 4.499982E+0 4.800000E+0 1.515152E-8 4.649994E+0 4.499981E+0 4.800004E+0 1.545455E-8 4.650005E+0 4.499983E+0 4.799993E+0 1.575758E-8 4.650001E+0 4.499983E+0 4.799997E+0 1.606061E-8 4.649992E+0 4.499982E+0 4.800006E+0 1.636364E-8 4.650002E+0 4.499982E+0 4.799996E+0 1.666667E-8 4.650004E+0 4.499982E+0 4.799994E+0 1.696970E-8 4.649993E+0 4.499983E+0 4.800005E+0 1.727273E-8 4.649998E+0 4.499982E+0 4.800000E+0 1.757576E-8 4.650007E+0 4.499981E+0 4.799991E+0 1.787879E-8 4.649996E+0 4.499983E+0 4.800002E+0 1.818182E-8 4.649995E+0 4.499983E+0 4.800003E+0 1.848485E-8 4.650007E+0 4.499980E+0 4.799991E+0 1.878788E-8 4.650000E+0 4.499982E+0 4.799998E+0 1.909091E-8 4.649991E+0 4.499985E+0 4.800006E+0 1.939394E-8 4.650003E+0 4.499981E+0 4.799995E+0 1.969697E-8 4.650004E+0 4.499981E+0 4.799995E+0 2.000000E-8 4.649991E+0 4.499985E+0 4.800007E+0 2.030303E-8 4.650000E+0 4.499982E+0 4.799998E+0 2.060606E-8 4.650008E+0 4.499979E+0 4.799991E+0 2.090909E-8 4.649994E+0 4.499985E+0 4.800003E+0 2.121212E-8 4.649995E+0 4.499984E+0 4.800002E+0 2.151515E-8 4.650009E+0 4.499978E+0 4.799990E+0 2.181818E-8 4.649998E+0 4.499983E+0 4.799999E+0 2.212121E-8 4.649991E+0 4.499986E+0 4.800006E+0 2.242424E-8 4.650005E+0 4.499979E+0 4.799993E+0 2.272727E-8 4.650003E+0 4.499981E+0 4.799996E+0 2.303030E-8 4.649990E+0 4.499988E+0 4.800007E+0 2.333333E-8 4.650001E+0 4.499978E+0 4.799997E+0 2.363636E-8 4.650007E+0 4.499974E+0 4.799992E+0 2.393939E-8 4.649992E+0 4.499987E+0 4.800005E+0 2.424242E-8 4.649997E+0 4.499983E+0 4.800001E+0 2.454545E-8 4.650010E+0 4.499970E+0 4.799990E+0 2.484848E-8 4.649997E+0 4.499983E+0 4.800001E+0 2.515152E-8 4.649991E+0 4.499988E+0 4.800005E+0 2.545455E-8 4.650008E+0 4.499971E+0 4.799992E+0 2.575758E-8 4.650002E+0 4.499978E+0 4.799997E+0 2.606061E-8 4.649988E+0 4.499992E+0 4.800008E+0 2.636364E-8 4.650003E+0 4.499976E+0 4.799996E+0 2.666667E-8 4.650007E+0 4.499972E+0 4.799992E+0 2.696970E-8 4.649989E+0 4.499991E+0 4.800007E+0 2.727273E-8 4.649998E+0 4.499982E+0 4.800000E+0 2.757576E-8 4.650012E+0 4.499967E+0 4.799989E+0 2.787879E-8 4.649994E+0 4.499986E+0 4.800002E+0 2.818182E-8 4.649992E+0 4.499988E+0 4.800004E+0 2.848485E-8 4.650011E+0 4.499967E+0 4.799990E+0 2.878788E-8 4.650001E+0 4.499979E+0 4.799998E+0 2.909091E-8 4.649987E+0 4.499995E+0 4.800008E+0 2.939394E-8 4.650004E+0 4.499973E+0 4.799994E+0 2.969697E-8 4.650004E+0 4.499974E+0 4.799994E+0 3.000000E-8 4.649985E+0 4.499999E+0 4.800011E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.213131E-6 4.352927E-5 1.603035E-6 3.030303E-10 -1.025390E-5 -1.543314E-5 2.056418E-6 6.060606E-10 2.252341E-5 2.342244E-5 4.547918E-6 9.090909E-10 6.230064E-6 5.634506E-5 7.617425E-8 1.212121E-9 1.095481E-5 7.181085E-5 4.716392E-6 1.515152E-9 3.372038E-5 7.316753E-5 1.680246E-5 1.818182E-9 4.889565E-5 1.100496E-4 1.306052E-5 2.121212E-9 6.359815E-5 1.481611E-4 1.313291E-5 2.424242E-9 8.090442E-5 1.708849E-4 3.426111E-5 2.727273E-9 1.215127E-4 2.115199E-4 -1.501802E-4 3.030303E-9 1.526271E-4 2.660719E-4 -5.784389E-4 3.333333E-9 -2.508634E-4 3.408449E-4 -3.799874E-3 3.636364E-9 -1.247310E-3 4.366296E-4 2.423755E-2 3.939394E-9 -7.039816E-3 5.781409E-4 9.138078E-1 4.242424E-9 -1.593551E-2 2.925996E-4 2.031986E+0 4.545455E-9 5.205322E-2 -3.118627E-4 2.827246E+0 4.848485E-9 3.660999E-1 -2.190500E-3 2.753784E+0 5.151515E-9 8.289650E-1 -5.365753E-3 2.721143E+0 5.454545E-9 1.179416E+0 -9.703710E-3 2.727288E+0 5.757576E-9 1.326580E+0 -1.515877E-2 2.727238E+0 6.060606E-9 1.331465E+0 -1.729993E-2 2.725265E+0 6.363636E-9 1.333199E+0 9.504495E-4 2.726016E+0 6.666667E-9 1.333944E+0 3.918134E-2 2.726214E+0 6.969697E-9 1.334148E+0 9.978510E-2 2.726099E+0 7.272727E-9 1.334201E+0 1.843755E-1 2.726106E+0 7.575758E-9 1.334196E+0 2.746568E-1 2.726146E+0 7.878788E-9 1.334164E+0 3.451833E-1 2.726124E+0 8.181818E-9 1.334159E+0 3.979402E-1 2.726118E+0 8.484848E-9 1.334189E+0 4.288462E-1 2.726137E+0 8.787879E-9 1.334174E+0 4.456403E-1 2.726129E+0 9.090909E-9 1.334155E+0 4.571628E-1 2.726117E+0 9.393939E-9 1.334179E+0 4.608559E-1 2.726131E+0 9.696970E-9 1.334180E+0 4.634363E-1 2.726130E+0 10.000000E-9 1.334158E+0 4.649846E-1 2.726113E+0 1.030303E-8 1.334172E+0 4.655175E-1 2.726123E+0 1.060606E-8 1.334186E+0 4.658244E-1 2.726133E+0 1.090909E-8 1.334166E+0 4.660203E-1 2.726118E+0 1.121212E-8 1.334167E+0 4.661307E-1 2.726119E+0 1.151515E-8 1.334184E+0 4.661663E-1 2.726132E+0 1.181818E-8 1.334172E+0 4.661852E-1 2.726122E+0 1.212121E-8 1.334163E+0 4.662014E-1 2.726115E+0 1.242424E-8 1.334178E+0 4.662177E-1 2.726127E+0 1.272727E-8 1.334176E+0 4.662230E-1 2.726126E+0 1.303030E-8 1.334164E+0 4.662213E-1 2.726115E+0 1.333333E-8 1.334173E+0 4.662308E-1 2.726123E+0 1.363636E-8 1.334179E+0 4.662342E-1 2.726128E+0 1.393939E-8 1.334168E+0 4.662183E-1 2.726118E+0 1.424242E-8 1.334170E+0 4.662243E-1 2.726120E+0 1.454545E-8 1.334179E+0 4.662400E-1 2.726128E+0 1.484848E-8 1.334171E+0 4.662247E-1 2.726121E+0 1.515152E-8 1.334168E+0 4.662178E-1 2.726118E+0 1.545455E-8 1.334177E+0 4.662339E-1 2.726126E+0 1.575758E-8 1.334174E+0 4.662298E-1 2.726123E+0 1.606061E-8 1.334167E+0 4.662189E-1 2.726117E+0 1.636364E-8 1.334174E+0 4.662285E-1 2.726123E+0 1.666667E-8 1.334176E+0 4.662317E-1 2.726125E+0 1.696970E-8 1.334168E+0 4.662225E-1 2.726118E+0 1.727273E-8 1.334172E+0 4.662257E-1 2.726121E+0 1.757576E-8 1.334177E+0 4.662317E-1 2.726126E+0 1.787879E-8 1.334171E+0 4.662258E-1 2.726120E+0 1.818182E-8 1.334170E+0 4.662246E-1 2.726119E+0 1.848485E-8 1.334176E+0 4.662304E-1 2.726125E+0 1.878788E-8 1.334173E+0 4.662281E-1 2.726122E+0 1.909091E-8 1.334169E+0 4.662247E-1 2.726118E+0 1.939394E-8 1.334174E+0 4.662283E-1 2.726123E+0 1.969697E-8 1.334175E+0 4.662288E-1 2.726124E+0 2.000000E-8 1.334169E+0 4.662260E-1 2.726119E+0 2.030303E-8 1.334172E+0 4.662273E-1 2.726122E+0 2.060606E-8 1.334176E+0 4.662288E-1 2.726125E+0 2.090909E-8 1.334171E+0 4.662272E-1 2.726120E+0 2.121212E-8 1.334171E+0 4.662271E-1 2.726120E+0 2.151515E-8 1.334176E+0 4.662283E-1 2.726124E+0 2.181818E-8 1.334172E+0 4.662277E-1 2.726121E+0 2.212121E-8 1.334170E+0 4.662271E-1 2.726119E+0 2.242424E-8 1.334174E+0 4.662276E-1 2.726123E+0 2.272727E-8 1.334174E+0 4.662277E-1 2.726123E+0 2.303030E-8 1.334169E+0 4.662276E-1 2.726119E+0 2.333333E-8 1.334173E+0 4.662275E-1 2.726122E+0 2.363636E-8 1.334175E+0 4.662275E-1 2.726123E+0 2.393939E-8 1.334171E+0 4.662279E-1 2.726120E+0 2.424242E-8 1.334172E+0 4.662275E-1 2.726121E+0 2.454545E-8 1.334175E+0 4.662270E-1 2.726124E+0 2.484848E-8 1.334172E+0 4.662278E-1 2.726121E+0 2.515152E-8 1.334170E+0 4.662281E-1 2.726120E+0 2.545455E-8 1.334175E+0 4.662270E-1 2.726123E+0 2.575758E-8 1.334173E+0 4.662275E-1 2.726122E+0 2.606061E-8 1.334170E+0 4.662285E-1 2.726119E+0 2.636364E-8 1.334173E+0 4.662271E-1 2.726122E+0 2.666667E-8 1.334174E+0 4.662268E-1 2.726123E+0 2.696970E-8 1.334170E+0 4.662287E-1 2.726120E+0 2.727273E-8 1.334172E+0 4.662277E-1 2.726121E+0 2.757576E-8 1.334175E+0 4.662262E-1 2.726123E+0 2.787879E-8 1.334171E+0 4.662283E-1 2.726121E+0 2.818182E-8 1.334171E+0 4.662284E-1 2.726120E+0 2.848485E-8 1.334175E+0 4.662259E-1 2.726123E+0 2.878788E-8 1.334173E+0 4.662275E-1 2.726122E+0 2.909091E-8 1.334170E+0 4.662295E-1 2.726120E+0 2.939394E-8 1.334174E+0 4.662267E-1 2.726122E+0 2.969697E-8 1.334174E+0 4.662269E-1 2.726122E+0 3.000000E-8 1.334169E+0 4.662305E-1 2.726119E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.213131E-6 4.352927E-5 1.603035E-6 3.030303E-10 -1.025390E-5 -1.543314E-5 2.056418E-6 6.060606E-10 2.252341E-5 2.342244E-5 4.547918E-6 9.090909E-10 6.230064E-6 5.634506E-5 7.617425E-8 1.212121E-9 1.095481E-5 7.181085E-5 4.716392E-6 1.515152E-9 3.372038E-5 7.316753E-5 1.680246E-5 1.818182E-9 4.889565E-5 1.100496E-4 1.306052E-5 2.121212E-9 6.359815E-5 1.481611E-4 1.313291E-5 2.424242E-9 8.090442E-5 1.708849E-4 3.426111E-5 2.727273E-9 1.215127E-4 2.115199E-4 -1.501802E-4 3.030303E-9 1.526271E-4 2.660719E-4 -5.784389E-4 3.333333E-9 -2.508634E-4 3.408449E-4 -3.799874E-3 3.636364E-9 -1.247310E-3 4.366296E-4 2.423755E-2 3.939394E-9 -7.039816E-3 5.781409E-4 9.138078E-1 4.242424E-9 -1.593551E-2 2.925996E-4 2.031986E+0 4.545455E-9 5.205322E-2 -3.118627E-4 2.827246E+0 4.848485E-9 3.660999E-1 -2.190500E-3 2.753784E+0 5.151515E-9 8.289650E-1 -5.365753E-3 2.721143E+0 5.454545E-9 1.179416E+0 -9.703710E-3 2.727288E+0 5.757576E-9 1.326580E+0 -1.515877E-2 2.727238E+0 6.060606E-9 1.331465E+0 -1.729993E-2 2.725265E+0 6.363636E-9 1.333199E+0 9.504495E-4 2.726016E+0 6.666667E-9 1.333944E+0 3.918134E-2 2.726214E+0 6.969697E-9 1.334148E+0 9.978510E-2 2.726099E+0 7.272727E-9 1.334201E+0 1.843755E-1 2.726106E+0 7.575758E-9 1.334196E+0 2.746568E-1 2.726146E+0 7.878788E-9 1.334164E+0 3.451833E-1 2.726124E+0 8.181818E-9 1.334159E+0 3.979402E-1 2.726118E+0 8.484848E-9 1.334189E+0 4.288462E-1 2.726137E+0 8.787879E-9 1.334174E+0 4.456403E-1 2.726129E+0 9.090909E-9 1.334155E+0 4.571628E-1 2.726117E+0 9.393939E-9 1.334179E+0 4.608559E-1 2.726131E+0 9.696970E-9 1.334180E+0 4.634363E-1 2.726130E+0 10.000000E-9 1.334158E+0 4.649846E-1 2.726113E+0 1.030303E-8 1.334172E+0 4.655175E-1 2.726123E+0 1.060606E-8 1.334186E+0 4.658244E-1 2.726133E+0 1.090909E-8 1.334166E+0 4.660203E-1 2.726118E+0 1.121212E-8 1.334167E+0 4.661307E-1 2.726119E+0 1.151515E-8 1.334184E+0 4.661663E-1 2.726132E+0 1.181818E-8 1.334172E+0 4.661852E-1 2.726122E+0 1.212121E-8 1.334163E+0 4.662014E-1 2.726115E+0 1.242424E-8 1.334178E+0 4.662177E-1 2.726127E+0 1.272727E-8 1.334176E+0 4.662230E-1 2.726126E+0 1.303030E-8 1.334164E+0 4.662213E-1 2.726115E+0 1.333333E-8 1.334173E+0 4.662308E-1 2.726123E+0 1.363636E-8 1.334179E+0 4.662342E-1 2.726128E+0 1.393939E-8 1.334168E+0 4.662183E-1 2.726118E+0 1.424242E-8 1.334170E+0 4.662243E-1 2.726120E+0 1.454545E-8 1.334179E+0 4.662400E-1 2.726128E+0 1.484848E-8 1.334171E+0 4.662247E-1 2.726121E+0 1.515152E-8 1.334168E+0 4.662178E-1 2.726118E+0 1.545455E-8 1.334177E+0 4.662339E-1 2.726126E+0 1.575758E-8 1.334174E+0 4.662298E-1 2.726123E+0 1.606061E-8 1.334167E+0 4.662189E-1 2.726117E+0 1.636364E-8 1.334174E+0 4.662285E-1 2.726123E+0 1.666667E-8 1.334176E+0 4.662317E-1 2.726125E+0 1.696970E-8 1.334168E+0 4.662225E-1 2.726118E+0 1.727273E-8 1.334172E+0 4.662257E-1 2.726121E+0 1.757576E-8 1.334177E+0 4.662317E-1 2.726126E+0 1.787879E-8 1.334171E+0 4.662258E-1 2.726120E+0 1.818182E-8 1.334170E+0 4.662246E-1 2.726119E+0 1.848485E-8 1.334176E+0 4.662304E-1 2.726125E+0 1.878788E-8 1.334173E+0 4.662281E-1 2.726122E+0 1.909091E-8 1.334169E+0 4.662247E-1 2.726118E+0 1.939394E-8 1.334174E+0 4.662283E-1 2.726123E+0 1.969697E-8 1.334175E+0 4.662288E-1 2.726124E+0 2.000000E-8 1.334169E+0 4.662260E-1 2.726119E+0 2.030303E-8 1.334172E+0 4.662273E-1 2.726122E+0 2.060606E-8 1.334176E+0 4.662288E-1 2.726125E+0 2.090909E-8 1.334171E+0 4.662272E-1 2.726120E+0 2.121212E-8 1.334171E+0 4.662271E-1 2.726120E+0 2.151515E-8 1.334176E+0 4.662283E-1 2.726124E+0 2.181818E-8 1.334172E+0 4.662277E-1 2.726121E+0 2.212121E-8 1.334170E+0 4.662271E-1 2.726119E+0 2.242424E-8 1.334174E+0 4.662276E-1 2.726123E+0 2.272727E-8 1.334174E+0 4.662277E-1 2.726123E+0 2.303030E-8 1.334169E+0 4.662276E-1 2.726119E+0 2.333333E-8 1.334173E+0 4.662275E-1 2.726122E+0 2.363636E-8 1.334175E+0 4.662275E-1 2.726123E+0 2.393939E-8 1.334171E+0 4.662279E-1 2.726120E+0 2.424242E-8 1.334172E+0 4.662275E-1 2.726121E+0 2.454545E-8 1.334175E+0 4.662270E-1 2.726124E+0 2.484848E-8 1.334172E+0 4.662278E-1 2.726121E+0 2.515152E-8 1.334170E+0 4.662281E-1 2.726120E+0 2.545455E-8 1.334175E+0 4.662270E-1 2.726123E+0 2.575758E-8 1.334173E+0 4.662275E-1 2.726122E+0 2.606061E-8 1.334170E+0 4.662285E-1 2.726119E+0 2.636364E-8 1.334173E+0 4.662271E-1 2.726122E+0 2.666667E-8 1.334174E+0 4.662268E-1 2.726123E+0 2.696970E-8 1.334170E+0 4.662287E-1 2.726120E+0 2.727273E-8 1.334172E+0 4.662277E-1 2.726121E+0 2.757576E-8 1.334175E+0 4.662262E-1 2.726123E+0 2.787879E-8 1.334171E+0 4.662283E-1 2.726121E+0 2.818182E-8 1.334171E+0 4.662284E-1 2.726120E+0 2.848485E-8 1.334175E+0 4.662259E-1 2.726123E+0 2.878788E-8 1.334173E+0 4.662275E-1 2.726122E+0 2.909091E-8 1.334170E+0 4.662295E-1 2.726120E+0 2.939394E-8 1.334174E+0 4.662267E-1 2.726122E+0 2.969697E-8 1.334174E+0 4.662269E-1 2.726122E+0 3.000000E-8 1.334169E+0 4.662305E-1 2.726119E+0 | |[End data_o | |====================================================================== [End]