|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S04 | TinyLogic(tm) HS Inverter | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s04m5_300.ibs | [File Rev] 1.0 | [Date] 04/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7s04p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 50m 0.85n 0.10p 2 a data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=1.9 Vinl=1.05 C_comp 2p NA 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.15 3.0 3.3 | [GND Clamp] -3.150000E+0 -1.654635E-1 -1.694805E-1 -1.616037E-1 -3.050000E+0 -1.580572E-1 -1.620897E-1 -1.541795E-1 -2.950000E+0 -1.506553E-1 -1.547038E-1 -1.467589E-1 -2.850000E+0 -1.432581E-1 -1.473233E-1 -1.393422E-1 -2.750000E+0 -1.358661E-1 -1.399486E-1 -1.319298E-1 -2.650000E+0 -1.284800E-1 -1.325805E-1 -1.245224E-1 -2.550000E+0 -1.211003E-1 -1.252197E-1 -1.171204E-1 -2.450000E+0 -1.137279E-1 -1.178669E-1 -1.097245E-1 -2.350000E+0 -1.063637E-1 -1.105233E-1 -1.023356E-1 -2.250000E+0 -9.900893E-2 -1.031901E-1 -9.495468E-2 -2.150000E+0 -9.166491E-2 -9.586857E-2 -8.758304E-2 -2.050000E+0 -8.433340E-2 -8.856071E-2 -8.022226E-2 -1.950000E+0 -7.701660E-2 -8.126871E-2 -7.287435E-2 -1.850000E+0 -6.971735E-2 -7.399543E-2 -6.554197E-2 -1.750000E+0 -6.243934E-2 -6.674455E-2 -5.822868E-2 -1.650000E+0 -5.518760E-2 -5.952094E-2 -5.093938E-2 -1.550000E+0 -4.796912E-2 -5.233124E-2 -4.368115E-2 -1.450000E+0 -4.079407E-2 -4.518478E-2 -3.646466E-2 -1.350000E+0 -3.367799E-2 -3.809525E-2 -2.930711E-2 -1.250000E+0 -2.664684E-2 -3.108386E-2 -2.223948E-2 -1.150000E+0 -1.974585E-2 -2.418656E-2 -1.532184E-2 -1.050000E+0 -1.306957E-2 -1.746714E-2 -8.704296E-3 -9.500000E-1 -6.855896E-3 -1.106168E-2 -2.911174E-3 -8.500000E-1 -1.905875E-3 -5.315851E-3 -1.396888E-4 -7.500000E-1 -1.086759E-4 -1.259804E-3 -1.281186E-6 -6.500000E-1 -2.691065E-6 -8.931335E-5 -5.597146E-8 -5.500000E-1 -1.037135E-7 -4.058373E-6 -4.408056E-8 -4.500000E-1 -4.191405E-8 -2.137359E-7 -4.200064E-8 -3.500000E-1 -3.853266E-8 -4.458857E-8 -4.000000E-8 -2.500000E-1 -3.650075E-8 -3.532953E-8 -3.799999E-8 -1.500000E-1 -3.450001E-8 -3.301431E-8 -3.599999E-8 -5.000000E-2 -3.250000E-8 -3.100062E-8 -3.399999E-8 5.000000E-2 -3.050000E-8 -2.900002E-8 -3.200000E-8 1.500000E-1 -2.850000E-8 -2.700000E-8 -3.000000E-8 2.500000E-1 -2.650000E-8 -2.500000E-8 -2.800000E-8 3.500000E-1 -2.450000E-8 -2.300000E-8 -2.600000E-8 4.500000E-1 -2.250000E-8 -2.100000E-8 -2.400000E-8 5.500000E-1 -2.050000E-8 -1.900000E-8 -2.200000E-8 6.500000E-1 -1.850000E-8 -1.700000E-8 -2.000000E-8 7.500000E-1 -1.650000E-8 -1.500000E-8 -1.800000E-8 8.500000E-1 -1.450000E-8 -1.300000E-8 -1.600000E-8 9.500000E-1 -1.250000E-8 -1.100000E-8 -1.400000E-8 1.050000E+0 -1.050000E-8 -8.999999E-9 -1.200000E-8 1.150000E+0 -8.499999E-9 -6.999999E-9 -9.999999E-9 1.250000E+0 -6.499999E-9 -4.999999E-9 -7.999999E-9 1.350000E+0 -4.500000E-9 -3.000000E-9 -5.999999E-9 1.450000E+0 -2.500000E-9 -9.999999E-10 -3.999999E-9 1.550000E+0 -4.999998E-10 9.999996E-10 -2.000000E-9 1.650000E+0 1.500000E-9 3.000000E-9 0.0 1.750000E+0 3.500000E-9 4.999999E-9 2.000000E-9 1.850000E+0 5.499999E-9 6.999999E-9 4.000000E-9 1.950000E+0 7.499999E-9 8.999999E-9 5.999999E-9 2.050000E+0 9.499999E-9 1.100000E-8 7.999999E-9 2.150000E+0 1.150000E-8 1.300000E-8 9.999999E-9 2.250000E+0 1.350000E-8 1.500000E-8 1.200000E-8 2.350000E+0 1.550000E-8 1.700000E-8 1.400000E-8 2.450000E+0 1.750000E-8 1.900000E-8 1.600000E-8 2.550000E+0 1.950000E-8 2.100000E-8 1.800000E-8 2.650000E+0 2.150000E-8 2.300000E-8 2.000000E-8 2.750000E+0 2.350000E-8 2.500000E-8 2.200000E-8 2.850000E+0 2.550000E-8 2.700000E-8 2.400000E-8 2.950000E+0 2.750000E-8 2.900002E-8 2.600000E-8 3.050000E+0 2.950000E-8 3.100062E-8 2.800000E-8 3.150000E+0 3.150000E-8 3.301431E-8 3.000000E-8 | [POWER Clamp] -5.000000E-2 3.250000E-8 3.100062E-8 3.399999E-8 -1.500000E-1 3.450001E-8 3.301431E-8 3.599999E-8 -2.500000E-1 3.650075E-8 3.532953E-8 3.799999E-8 -3.500000E-1 3.853266E-8 4.458857E-8 4.000000E-8 -4.500000E-1 4.191405E-8 2.137359E-7 4.200065E-8 -5.500000E-1 1.037135E-7 4.045768E-6 4.408056E-8 -6.500000E-1 2.691065E-6 8.930966E-5 5.597146E-8 -7.500000E-1 1.085888E-4 1.259036E-3 1.281186E-6 -8.500000E-1 1.904718E-3 5.315757E-3 1.396888E-4 -9.500000E-1 6.855895E-3 1.105555E-2 2.910194E-3 -1.050000E+0 1.306564E-2 1.746517E-2 8.694741E-3 -1.150000E+0 1.974456E-2 2.418577E-2 1.531953E-2 -1.250000E+0 2.664631E-2 3.108386E-2 2.223869E-2 -1.350000E+0 3.367799E-2 3.809525E-2 2.930711E-2 -1.450000E+0 4.079407E-2 4.518478E-2 3.646466E-2 -1.550000E+0 4.796912E-2 5.233124E-2 4.368115E-2 -1.650000E+0 5.518760E-2 5.952094E-2 5.093938E-2 -1.750000E+0 6.243934E-2 6.674455E-2 5.822868E-2 -1.850000E+0 6.971735E-2 7.399543E-2 6.554197E-2 -1.950000E+0 7.701660E-2 8.126871E-2 7.287435E-2 -2.050000E+0 8.433340E-2 8.856071E-2 8.022226E-2 -2.150000E+0 9.166491E-2 9.586857E-2 8.758304E-2 -2.250000E+0 9.900893E-2 1.031901E-1 9.495468E-2 -2.350000E+0 1.063637E-1 1.105233E-1 1.023356E-1 -2.450000E+0 1.137279E-1 1.178669E-1 1.097245E-1 -2.550000E+0 1.211003E-1 1.252197E-1 1.171204E-1 -2.650000E+0 1.284800E-1 1.325805E-1 1.245224E-1 -2.750000E+0 1.358661E-1 1.399486E-1 1.319298E-1 -2.850000E+0 1.432581E-1 1.473233E-1 1.393422E-1 -2.950000E+0 1.506553E-1 1.547038E-1 1.467589E-1 -3.050000E+0 1.580572E-1 1.620897E-1 1.541795E-1 -3.150000E+0 1.654635E-1 1.694805E-1 1.616037E-1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.575 Cref=50p C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.15 3.0 3.3 | [Pullup] -3.150000E+0 2.000831E+0 1.878463E+0 2.217725E+0 -3.050000E+0 1.913019E+0 1.807658E+0 2.101456E+0 -2.950000E+0 1.825255E+0 1.736886E+0 1.985262E+0 -2.850000E+0 1.737544E+0 1.666152E+0 1.869151E+0 -2.750000E+0 1.649892E+0 1.595457E+0 1.753136E+0 -2.650000E+0 1.562304E+0 1.524806E+0 1.637228E+0 -2.550000E+0 1.474788E+0 1.454203E+0 1.521445E+0 -2.450000E+0 1.387352E+0 1.383652E+0 1.405805E+0 -2.350000E+0 1.300008E+0 1.313159E+0 1.290333E+0 -2.250000E+0 1.212767E+0 1.242730E+0 1.175063E+0 -2.150000E+0 1.125645E+0 1.172373E+0 1.060035E+0 -2.050000E+0 1.038660E+0 1.102097E+0 9.453074E-1 -1.950000E+0 9.518360E-1 1.031911E+0 8.309582E-1 -1.850000E+0 8.652024E-1 9.618301E-1 7.171031E-1 -1.750000E+0 7.787988E-1 8.918686E-1 6.039180E-1 -1.650000E+0 6.926774E-1 8.220467E-1 4.916922E-1 -1.550000E+0 6.069108E-1 7.523895E-1 3.809480E-1 -1.450000E+0 5.216025E-1 6.829299E-1 2.727711E-1 -1.350000E+0 4.369089E-1 6.137118E-1 1.702008E-1 -1.250000E+0 3.530796E-1 5.447966E-1 8.481321E-2 -1.150000E+0 2.705488E-1 4.762739E-1 5.205139E-2 -1.050000E+0 1.901649E-1 4.082847E-1 4.194220E-2 -9.500000E-1 1.140181E-1 3.410751E-1 3.315046E-2 -8.500000E-1 4.831527E-2 2.751808E-1 2.734048E-2 -7.500000E-1 1.333983E-2 2.119014E-1 2.412645E-2 -6.500000E-1 8.484124E-3 1.529733E-1 2.101391E-2 -5.500000E-1 7.074154E-3 9.765912E-2 1.786757E-2 -4.500000E-1 5.759336E-3 4.795938E-2 1.468716E-2 -3.500000E-1 4.454952E-3 1.235971E-2 1.147394E-2 -2.500000E-1 3.161808E-3 1.779994E-3 8.229612E-3 -1.500000E-1 1.883019E-3 6.528160E-4 4.956509E-3 -5.000000E-2 6.223090E-4 2.055339E-4 1.657781E-3 5.000000E-2 -6.098045E-4 -1.990772E-4 -1.630591E-3 1.500000E-1 -1.774477E-3 -5.806915E-4 -4.719184E-3 2.500000E-1 -2.867061E-3 -9.394502E-4 -7.585865E-3 3.500000E-1 -3.889209E-3 -1.275652E-3 -1.024038E-2 4.500000E-1 -4.842536E-3 -1.589589E-3 -1.269200E-2 5.500000E-1 -5.728610E-3 -1.881552E-3 -1.494958E-2 6.500000E-1 -6.548962E-3 -2.151825E-3 -1.702152E-2 7.500000E-1 -7.305082E-3 -2.400687E-3 -1.891583E-2 8.500000E-1 -7.998421E-3 -2.628415E-3 -2.064014E-2 9.500000E-1 -8.630390E-3 -2.835279E-3 -2.220168E-2 1.050000E+0 -9.202368E-3 -3.021547E-3 -2.360735E-2 1.150000E+0 -9.715693E-3 -3.187482E-3 -2.486371E-2 1.250000E+0 -1.017167E-2 -3.333342E-3 -2.597699E-2 1.350000E+0 -1.057157E-2 -3.459382E-3 -2.695314E-2 1.450000E+0 -1.091664E-2 -3.565853E-3 -2.779778E-2 1.550000E+0 -1.120807E-2 -3.653001E-3 -2.851630E-2 1.650000E+0 -1.144704E-2 -3.721070E-3 -2.911381E-2 1.750000E+0 -1.163469E-2 -3.770299E-3 -2.959515E-2 1.850000E+0 -1.177214E-2 -3.800923E-3 -2.996497E-2 1.950000E+0 -1.186047E-2 -3.813175E-3 -3.023098E-2 2.050000E+0 -1.191502E-2 -3.818677E-3 -3.046888E-2 2.150000E+0 -1.197605E-2 -3.824194E-3 -3.070868E-2 2.250000E+0 -1.203749E-2 -3.829723E-3 -3.095041E-2 2.350000E+0 -1.209936E-2 -3.835264E-3 -3.119409E-2 2.450000E+0 -1.216165E-2 -3.840817E-3 -3.143973E-2 2.550000E+0 -1.222437E-2 -3.846381E-3 -3.168737E-2 2.650000E+0 -1.228752E-2 -3.851958E-3 -3.193702E-2 2.750000E+0 -1.235111E-2 -3.857546E-3 -3.218870E-2 2.850000E+0 -1.241514E-2 -3.863147E-3 -3.244244E-2 2.950000E+0 -1.247961E-2 -3.868759E-3 -3.269826E-2 3.050000E+0 -1.254454E-2 -3.871570E-3 -3.295619E-2 3.150000E+0 -1.260992E-2 -3.879687E-3 -3.321624E-2 3.200000E+0 -1.264278E-2 -3.948911E-3 -3.347844E-2 3.300000E+0 -1.270885E-2 -5.465165E-3 -3.361035E-2 3.400000E+0 -1.277538E-2 -2.237583E-2 -3.387583E-2 3.500000E+0 -1.284240E-2 -6.630145E-2 -3.414351E-2 3.600000E+0 -1.291009E-2 -1.226883E-1 -3.441344E-2 3.700000E+0 -1.298209E-2 -1.843523E-1 -3.468563E-2 3.800000E+0 -1.315102E-2 -2.506943E-1 -3.496023E-2 3.900000E+0 -1.569118E-2 -3.209919E-1 -3.524067E-2 4.000000E+0 -5.213202E-2 -3.932638E-1 -3.562048E-2 4.100000E+0 -1.406705E-1 -4.666318E-1 -3.620138E-2 4.200000E+0 -2.481902E-1 -5.407132E-1 -3.783104E-2 4.300000E+0 -3.627760E-1 -6.153028E-1 -4.335551E-2 4.400000E+0 -4.808564E-1 -6.902774E-1 -5.065369E-2 4.500000E+0 -6.009853E-1 -7.655533E-1 -6.466870E-2 4.600000E+0 -7.224613E-1 -8.410725E-1 -1.415053E-1 4.700000E+0 -8.448785E-1 -9.167925E-1 -2.621059E-1 4.800000E+0 -9.679918E-1 -9.926811E-1 -3.941183E-1 4.900000E+0 -1.091640E+0 -1.068713E+0 -5.307441E-1 5.000000E+0 -1.215712E+0 -1.144870E+0 -6.697595E-1 5.100000E+0 -1.340128E+0 -1.221134E+0 -8.102462E-1 5.200000E+0 -1.464828E+0 -1.297493E+0 -9.517267E-1 5.300000E+0 -1.589767E+0 -1.373936E+0 -1.093923E+0 5.400000E+0 -1.714910E+0 -1.450454E+0 -1.236658E+0 5.500000E+0 -1.840229E+0 -1.527040E+0 -1.379814E+0 5.600000E+0 -1.965700E+0 -1.603687E+0 -1.523309E+0 5.700000E+0 -2.091305E+0 -1.680389E+0 -1.667080E+0 5.800000E+0 -2.217030E+0 -1.757141E+0 -1.811083E+0 5.900000E+0 -2.342861E+0 -1.833939E+0 -1.955283E+0 6.000000E+0 -2.468787E+0 -1.910780E+0 -2.099651E+0 6.100000E+0 -2.594800E+0 -1.987659E+0 -2.244167E+0 6.200000E+0 -2.720890E+0 -2.064575E+0 -2.388811E+0 6.300000E+0 -2.847052E+0 -2.141524E+0 -2.533569E+0 | [Pulldown] -3.150000E+0 -2.832269E+0 -2.022093E+0 -2.708109E+0 -3.050000E+0 -2.706197E+0 -1.945202E+0 -2.563570E+0 -2.950000E+0 -2.580195E+0 -1.868349E+0 -2.419127E+0 -2.850000E+0 -2.454272E+0 -1.791537E+0 -2.274791E+0 -2.750000E+0 -2.328435E+0 -1.714768E+0 -2.130577E+0 -2.650000E+0 -2.202694E+0 -1.638048E+0 -1.986502E+0 -2.550000E+0 -2.077059E+0 -1.561381E+0 -1.842587E+0 -2.450000E+0 -1.951544E+0 -1.484772E+0 -1.698858E+0 -2.350000E+0 -1.826165E+0 -1.408227E+0 -1.555347E+0 -2.250000E+0 -1.700940E+0 -1.331754E+0 -1.412098E+0 -2.150000E+0 -1.575893E+0 -1.255360E+0 -1.269167E+0 -2.050000E+0 -1.451051E+0 -1.179056E+0 -1.126631E+0 -1.950000E+0 -1.326452E+0 -1.102853E+0 -9.845968E-1 -1.850000E+0 -1.202142E+0 -1.026766E+0 -8.432236E-1 -1.750000E+0 -1.078181E+0 -9.508130E-1 -7.027578E-1 -1.650000E+0 -9.546528E-1 -8.750161E-1 -5.636127E-1 -1.550000E+0 -8.316717E-1 -7.994035E-1 -4.265574E-1 -1.450000E+0 -7.094049E-1 -7.240126E-1 -2.933486E-1 -1.350000E+0 -5.881081E-1 -6.488930E-1 -1.688644E-1 -1.250000E+0 -4.682077E-1 -5.741140E-1 -7.529836E-2 -1.150000E+0 -3.504477E-1 -4.997784E-1 -5.184736E-2 -1.050000E+0 -2.363832E-1 -4.260430E-1 -4.327965E-2 -9.500000E-1 -1.299393E-1 -3.531845E-1 -3.508059E-2 -8.500000E-1 -4.449211E-2 -2.817698E-1 -2.976943E-2 -7.500000E-1 -1.264545E-2 -2.132067E-1 -2.694329E-2 -6.500000E-1 -9.585382E-3 -1.494073E-1 -2.409120E-2 -5.500000E-1 -8.162475E-3 -9.015800E-2 -2.105956E-2 -4.500000E-1 -6.744024E-3 -3.880915E-2 -1.782639E-2 -3.500000E-1 -5.294201E-3 -7.848187E-3 -1.436711E-2 -2.500000E-1 -3.813959E-3 -1.676911E-3 -1.065242E-2 -1.500000E-1 -2.305857E-3 -8.282207E-4 -6.647260E-3 -5.000000E-2 -7.736416E-4 -2.703760E-4 -2.309389E-3 -8.881784E-16 -9.449999E-8 -8.187039E-7 -9.899766E-8 1.000000E-1 1.470451E-3 5.124105E-4 4.331523E-3 2.000000E-1 2.788741E-3 9.827887E-4 7.974159E-3 3.000000E-1 3.967432E-3 1.412351E-3 1.103821E-2 4.000000E-1 5.017871E-3 1.803009E-3 1.361323E-2 5.000000E-1 5.950251E-3 2.156563E-3 1.577224E-2 6.000000E-1 6.773750E-3 2.474706E-3 1.757513E-2 7.000000E-1 7.496649E-3 2.759032E-3 1.907132E-2 8.000000E-1 8.126435E-3 3.011047E-3 2.030185E-2 9.000000E-1 8.669889E-3 3.232168E-3 2.130101E-2 1.000000E+0 9.133170E-3 3.423735E-3 2.193911E-2 1.100000E+0 9.521875E-3 3.587011E-3 2.199817E-2 1.200000E+0 9.841106E-3 3.723193E-3 2.205719E-2 1.300000E+0 1.009552E-2 3.833411E-3 2.211618E-2 1.400000E+0 1.028937E-2 3.918735E-3 2.217514E-2 1.500000E+0 1.039485E-2 3.980177E-3 2.223407E-2 1.600000E+0 1.042219E-2 4.018699E-3 2.229299E-2 1.700000E+0 1.044955E-2 4.029993E-3 2.235187E-2 1.800000E+0 1.047692E-2 4.035405E-3 2.241074E-2 1.900000E+0 1.050432E-2 4.040820E-3 2.246959E-2 2.000000E+0 1.053173E-2 4.046239E-3 2.252841E-2 2.100000E+0 1.055916E-2 4.051660E-3 2.258722E-2 2.200000E+0 1.058661E-2 4.057085E-3 2.264602E-2 2.300000E+0 1.061407E-2 4.062514E-3 2.270479E-2 2.400000E+0 1.064156E-2 4.067945E-3 2.276356E-2 2.500000E+0 1.066906E-2 4.073380E-3 2.282231E-2 2.600000E+0 1.069658E-2 4.078819E-3 2.288105E-2 2.700000E+0 1.072412E-2 4.084260E-3 2.293978E-2 2.800000E+0 1.075168E-2 4.089705E-3 2.299850E-2 2.900000E+0 1.077926E-2 4.095153E-3 2.305721E-2 3.000000E+0 1.080685E-2 4.100604E-3 2.311592E-2 3.100000E+0 1.083447E-2 4.111991E-3 2.317461E-2 3.200000E+0 1.086210E-2 4.268378E-3 2.323331E-2 3.300000E+0 1.088976E-2 7.519491E-3 2.329199E-2 3.400000E+0 1.091743E-2 3.087428E-2 2.335068E-2 3.500000E+0 1.094513E-2 7.549717E-2 2.340935E-2 3.600000E+0 1.097290E-2 1.287696E-1 2.346803E-2 3.700000E+0 1.100353E-2 1.858697E-1 2.352671E-2 3.800000E+0 1.116959E-2 2.470775E-1 2.358538E-2 3.900000E+0 1.642633E-2 3.119479E-1 2.364414E-2 4.000000E+0 5.579401E-2 3.786151E-1 2.371242E-2 4.100000E+0 1.232916E-1 4.462740E-1 2.393625E-2 4.200000E+0 2.001236E-1 5.145675E-1 2.522762E-2 4.300000E+0 2.808526E-1 5.833134E-1 3.045697E-2 4.400000E+0 3.635970E-1 6.524009E-1 3.764972E-2 4.500000E+0 4.475751E-1 7.217569E-1 6.020476E-2 4.600000E+0 5.323814E-1 7.913300E-1 1.391141E-1 4.700000E+0 6.177800E-1 8.610824E-1 2.401178E-1 4.800000E+0 7.036226E-1 9.309856E-1 3.477198E-1 4.900000E+0 7.898098E-1 1.001017E+0 4.581864E-1 5.000000E+0 8.762722E-1 1.071160E+0 5.702643E-1 5.100000E+0 9.629592E-1 1.141401E+0 6.833686E-1 5.200000E+0 1.049833E+0 1.211726E+0 7.971823E-1 5.300000E+0 1.136864E+0 1.282127E+0 9.115146E-1 5.400000E+0 1.224030E+0 1.352596E+0 1.026242E+0 5.500000E+0 1.311313E+0 1.423126E+0 1.141282E+0 5.600000E+0 1.398697E+0 1.493710E+0 1.256572E+0 5.700000E+0 1.486171E+0 1.564344E+0 1.372070E+0 5.800000E+0 1.573724E+0 1.635024E+0 1.487742E+0 5.900000E+0 1.661349E+0 1.705746E+0 1.603561E+0 6.000000E+0 1.749037E+0 1.776506E+0 1.719507E+0 6.100000E+0 1.836783E+0 1.847301E+0 1.835563E+0 6.200000E+0 1.924582E+0 1.918129E+0 1.951717E+0 6.300000E+0 2.012428E+0 1.988987E+0 2.067956E+0 | [Ramp] dV/dt_r 3.765E-1/6.428E-10 1.227E-1/1.637E-9 9.009E-1/3.742E-10 dV/dt_f 3.346E-1/7.468E-10 1.190E-1/2.261E-9 7.799E-1/4.954E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.15 V_fixture_min=3.0 V_fixture_max=3.3 0.0 3.149997E+0 2.999983E+0 3.299998E+0 3.030303E-10 3.150024E+0 3.000060E+0 3.300003E+0 6.060606E-10 3.149985E+0 3.000038E+0 3.299988E+0 9.090909E-10 3.149984E+0 2.999990E+0 3.300003E+0 1.212121E-9 3.149989E+0 2.999971E+0 3.300003E+0 1.515152E-9 3.149997E+0 2.999976E+0 3.299991E+0 1.818182E-9 3.149974E+0 2.999955E+0 3.299994E+0 2.121212E-9 3.149952E+0 2.999932E+0 3.299996E+0 2.424242E-9 3.149945E+0 2.999914E+0 3.299982E+0 2.727273E-9 3.149923E+0 2.999888E+0 3.299970E+0 3.030303E-9 3.149887E+0 2.999857E+0 3.299967E+0 3.333333E-9 3.149791E+0 2.999819E+0 3.300075E+0 3.636364E-9 3.149760E+0 2.999764E+0 3.301012E+0 3.939394E-9 3.149909E+0 2.999667E+0 3.309655E+0 4.242424E-9 3.151302E+0 2.999534E+0 3.302685E+0 4.545455E-9 3.156399E+0 2.999395E+0 2.905281E+0 4.848485E-9 3.167052E+0 2.999443E+0 2.469388E+0 5.151515E-9 3.163798E+0 2.999693E+0 2.127839E+0 5.454545E-9 3.132055E+0 3.000306E+0 2.146520E+0 5.757576E-9 3.044112E+0 3.001545E+0 2.165682E+0 6.060606E-9 2.887496E+0 3.003228E+0 2.171021E+0 6.363636E-9 2.763333E+0 3.006323E+0 2.169169E+0 6.666667E-9 2.680391E+0 3.009552E+0 2.168544E+0 6.969697E-9 2.640062E+0 3.012522E+0 2.168600E+0 7.272727E-9 2.623860E+0 3.013890E+0 2.168622E+0 7.575758E-9 2.619555E+0 3.014076E+0 2.168630E+0 7.878788E-9 2.616325E+0 3.010223E+0 2.168633E+0 8.181818E-9 2.615511E+0 3.003363E+0 2.168630E+0 8.484848E-9 2.615131E+0 2.992848E+0 2.168620E+0 8.787879E-9 2.615028E+0 2.978474E+0 2.168623E+0 9.090909E-9 2.614986E+0 2.962605E+0 2.168627E+0 9.393939E-9 2.614961E+0 2.944301E+0 2.168623E+0 9.696970E-9 2.614966E+0 2.926087E+0 2.168623E+0 10.000000E-9 2.614965E+0 2.908013E+0 2.168626E+0 1.030303E-8 2.614961E+0 2.889863E+0 2.168624E+0 1.060606E-8 2.614966E+0 2.872023E+0 2.168622E+0 1.090909E-8 2.614968E+0 2.855609E+0 2.168626E+0 1.121212E-8 2.614963E+0 2.842093E+0 2.168625E+0 1.151515E-8 2.614965E+0 2.831180E+0 2.168622E+0 1.181818E-8 2.614968E+0 2.823101E+0 2.168624E+0 1.212121E-8 2.614965E+0 2.816151E+0 2.168626E+0 1.242424E-8 2.614964E+0 2.811326E+0 2.168623E+0 1.272727E-8 2.614967E+0 2.807496E+0 2.168624E+0 1.303030E-8 2.614966E+0 2.804431E+0 2.168626E+0 1.333333E-8 2.614963E+0 2.802350E+0 2.168624E+0 1.363636E-8 2.614966E+0 2.800607E+0 2.168623E+0 1.393939E-8 2.614966E+0 2.799369E+0 2.168626E+0 1.424242E-8 2.614964E+0 2.798431E+0 2.168625E+0 1.454545E-8 2.614965E+0 2.797686E+0 2.168623E+0 1.484848E-8 2.614967E+0 2.797174E+0 2.168625E+0 1.515152E-8 2.614965E+0 2.796750E+0 2.168625E+0 1.545455E-8 2.614965E+0 2.796452E+0 2.168624E+0 1.575758E-8 2.614967E+0 2.796226E+0 2.168624E+0 1.606061E-8 2.614965E+0 2.796042E+0 2.168626E+0 1.636364E-8 2.614964E+0 2.795923E+0 2.168624E+0 1.666667E-8 2.614966E+0 2.795823E+0 2.168624E+0 1.696970E-8 2.614966E+0 2.795745E+0 2.168625E+0 1.727273E-8 2.614964E+0 2.795692E+0 2.168625E+0 1.757576E-8 2.614965E+0 2.795649E+0 2.168624E+0 1.787879E-8 2.614966E+0 2.795617E+0 2.168625E+0 1.818182E-8 2.614965E+0 2.795592E+0 2.168625E+0 1.848485E-8 2.614965E+0 2.795577E+0 2.168624E+0 1.878788E-8 2.614966E+0 2.795562E+0 2.168624E+0 1.909091E-8 2.614965E+0 2.795547E+0 2.168625E+0 1.939394E-8 2.614965E+0 2.795540E+0 2.168624E+0 1.969697E-8 2.614966E+0 2.795531E+0 2.168624E+0 2.000000E-8 2.614965E+0 2.795521E+0 2.168625E+0 2.030303E-8 2.614964E+0 2.795525E+0 2.168624E+0 2.060606E-8 2.614966E+0 2.795530E+0 2.168624E+0 2.090909E-8 2.614966E+0 2.795522E+0 2.168625E+0 2.121212E-8 2.614965E+0 2.795523E+0 2.168625E+0 2.151515E-8 2.614965E+0 2.795530E+0 2.168624E+0 2.181818E-8 2.614966E+0 2.795524E+0 2.168625E+0 2.212121E-8 2.614965E+0 2.795520E+0 2.168625E+0 2.242424E-8 2.614965E+0 2.795529E+0 2.168624E+0 2.272727E-8 2.614966E+0 2.795527E+0 2.168624E+0 2.303030E-8 2.614965E+0 2.795519E+0 2.168625E+0 2.333333E-8 2.614965E+0 2.795526E+0 2.168624E+0 2.363636E-8 2.614966E+0 2.795530E+0 2.168624E+0 2.393939E-8 2.614966E+0 2.795521E+0 2.168625E+0 2.424242E-8 2.614965E+0 2.795523E+0 2.168625E+0 2.454545E-8 2.614965E+0 2.795531E+0 2.168624E+0 2.484848E-8 2.614966E+0 2.795523E+0 2.168625E+0 2.515152E-8 2.614965E+0 2.795520E+0 2.168625E+0 2.545455E-8 2.614965E+0 2.795530E+0 2.168624E+0 2.575758E-8 2.614966E+0 2.795526E+0 2.168624E+0 2.606061E-8 2.614965E+0 2.795518E+0 2.168625E+0 2.636364E-8 2.614965E+0 2.795527E+0 2.168624E+0 2.666667E-8 2.614966E+0 2.795529E+0 2.168624E+0 2.696970E-8 2.614965E+0 2.795519E+0 2.168625E+0 2.727273E-8 2.614965E+0 2.795524E+0 2.168625E+0 2.757576E-8 2.614965E+0 2.795532E+0 2.168624E+0 2.787879E-8 2.614966E+0 2.795522E+0 2.168625E+0 2.818182E-8 2.614965E+0 2.795521E+0 2.168625E+0 2.848485E-8 2.614965E+0 2.795531E+0 2.168624E+0 2.878788E-8 2.614966E+0 2.795525E+0 2.168624E+0 2.909091E-8 2.614965E+0 2.795518E+0 2.168625E+0 2.939394E-8 2.614965E+0 2.795528E+0 2.168624E+0 2.969697E-8 2.614966E+0 2.795528E+0 2.168624E+0 3.000000E-8 2.614964E+0 2.795516E+0 2.168626E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 6.108763E-1 1.930367E-1 1.491277E+0 3.030303E-10 6.107319E-1 1.929553E-1 1.491227E+0 6.060606E-10 6.106285E-1 1.928122E-1 1.491189E+0 9.090909E-10 6.107225E-1 1.927346E-1 1.491280E+0 1.212121E-9 6.108161E-1 1.927222E-1 1.491331E+0 1.515152E-9 6.109108E-1 1.927667E-1 1.491350E+0 1.818182E-9 6.110485E-1 1.928196E-1 1.491533E+0 2.121212E-9 6.112514E-1 1.928906E-1 1.491775E+0 2.424242E-9 6.116433E-1 1.930163E-1 1.492119E+0 2.727273E-9 6.121690E-1 1.931958E-1 1.492635E+0 3.030303E-9 6.128295E-1 1.934186E-1 1.493199E+0 3.333333E-9 6.141582E-1 1.937263E-1 1.492539E+0 3.636364E-9 6.155663E-1 1.941104E-1 1.485195E+0 3.939394E-9 6.169430E-1 1.946564E-1 1.378343E+0 4.242424E-9 6.132262E-1 1.954705E-1 9.182484E-1 4.545455E-9 5.800129E-1 1.964600E-1 2.112890E-1 4.848485E-9 4.866963E-1 1.976867E-1 1.226752E-2 5.151515E-9 3.641574E-1 1.986121E-1 1.183869E-3 5.454545E-9 1.936620E-1 1.988890E-1 2.821507E-4 5.757576E-9 6.339786E-2 1.970049E-1 -2.184452E-4 6.060606E-9 1.642746E-2 1.934676E-1 6.935688E-6 6.363636E-9 9.650388E-3 1.834151E-1 7.639173E-6 6.666667E-9 4.154199E-3 1.683840E-1 1.262967E-6 6.969697E-9 1.431351E-3 1.478506E-1 -2.028507E-6 7.272727E-9 4.892042E-4 1.247812E-1 -8.693610E-7 7.575758E-9 2.560831E-4 1.010258E-1 1.252699E-6 7.878788E-9 7.659560E-5 7.879596E-2 -9.120095E-7 8.181818E-9 2.637984E-5 5.857748E-2 -1.296182E-6 8.484848E-9 6.975997E-6 4.087654E-2 8.990207E-7 8.787879E-9 7.271574E-6 2.840674E-2 7.187307E-7 9.090909E-9 -2.552939E-7 1.816442E-2 1.362730E-7 9.393939E-9 -3.794046E-6 1.234616E-2 9.368246E-7 9.696970E-9 2.269443E-6 8.584848E-3 9.615865E-7 10.000000E-9 7.320207E-7 6.923321E-3 1.361904E-7 1.030303E-8 -4.612531E-6 5.846353E-3 7.332778E-7 1.060606E-8 7.835858E-7 4.857975E-3 1.286529E-6 1.090909E-8 2.336246E-6 3.750991E-3 4.083523E-7 1.121212E-8 -2.943906E-6 2.897792E-3 5.034506E-7 1.151515E-8 -8.509621E-7 2.268660E-3 1.397428E-6 1.181818E-8 3.650180E-6 1.755997E-3 7.198872E-7 1.212121E-8 -1.301133E-6 1.312087E-3 2.215475E-7 1.242424E-8 -2.252550E-6 1.028416E-3 1.164303E-6 1.272727E-8 2.551982E-6 7.932965E-4 1.004034E-6 1.303030E-8 1.558911E-7 5.966918E-4 1.555424E-7 1.333333E-8 -3.501620E-6 4.680771E-4 8.812485E-7 1.363636E-8 1.032595E-6 3.605115E-4 1.286529E-6 1.393939E-8 1.452206E-6 2.822615E-4 3.440168E-7 1.424242E-8 -2.958370E-6 2.208851E-4 5.979544E-7 1.454545E-8 -3.241016E-7 1.707371E-4 1.398366E-6 1.484848E-8 2.608955E-6 1.376162E-4 6.262042E-7 1.515152E-8 -1.564947E-6 1.102930E-4 3.140098E-7 1.545455E-8 -1.539112E-6 9.083566E-5 1.251353E-6 1.575758E-8 2.521762E-6 7.616902E-5 9.045358E-7 1.606061E-8 -3.134656E-7 6.416921E-5 1.542837E-7 1.636364E-8 -2.630664E-6 5.604216E-5 9.662390E-7 1.666667E-8 1.224113E-6 4.929442E-5 1.180959E-6 1.696970E-8 8.141573E-7 4.426843E-5 2.473945E-7 1.727273E-8 -2.946659E-6 4.064167E-5 6.837226E-7 1.757576E-8 5.175207E-8 3.767245E-5 1.381399E-6 1.787879E-8 1.834127E-6 3.572571E-5 5.255827E-7 1.818182E-8 -1.747165E-6 3.417260E-5 4.033763E-7 1.848485E-8 -1.011419E-6 3.306713E-5 1.330678E-6 1.878788E-8 2.484401E-6 3.101759E-5 8.021162E-7 1.909091E-8 -6.569417E-7 2.943057E-5 1.526173E-7 1.939394E-8 -1.979827E-6 3.185757E-5 1.049556E-6 1.969697E-8 1.360366E-6 3.047780E-5 1.077297E-6 2.000000E-8 3.382642E-7 2.497924E-5 1.525786E-7 2.030303E-8 -2.866398E-6 2.905980E-5 7.702405E-7 2.060606E-8 3.324083E-7 3.306406E-5 1.351380E-6 2.090909E-8 1.251232E-6 2.839328E-5 4.289363E-7 2.121212E-8 -1.883249E-6 2.837060E-5 4.924359E-7 2.151515E-8 -6.121631E-7 3.219793E-5 1.366855E-6 2.181818E-8 2.093413E-6 2.968214E-5 7.041372E-7 2.212121E-8 -9.188132E-7 2.763416E-5 2.158893E-7 2.242424E-8 -1.484735E-6 3.057111E-5 1.134567E-6 2.272727E-8 1.469636E-6 3.029464E-5 9.783920E-7 2.303030E-8 -2.652672E-8 2.797655E-5 1.515043E-7 2.333333E-8 -2.295518E-6 2.963296E-5 8.575133E-7 2.363636E-8 5.538303E-7 3.067029E-5 1.251878E-6 2.393939E-8 8.037055E-7 2.878123E-5 3.347512E-7 2.424242E-8 -1.997974E-6 2.910657E-5 5.815086E-7 2.454545E-8 -2.990628E-7 3.048504E-5 1.359906E-6 2.484848E-8 1.580943E-6 2.941748E-5 6.089815E-7 2.515152E-8 -1.130706E-6 2.889639E-5 3.063780E-7 2.545455E-8 -1.098047E-6 2.998344E-5 1.220939E-6 2.575758E-8 1.571300E-6 2.973426E-5 8.825516E-7 2.606061E-8 -3.174242E-7 2.902301E-5 1.507970E-7 2.636364E-8 -1.851210E-6 2.958436E-5 9.454784E-7 2.666667E-8 7.416301E-7 2.980775E-5 1.155585E-6 2.696970E-8 4.498653E-7 2.933301E-5 2.420790E-7 2.727273E-8 -2.108375E-6 2.943232E-5 6.707448E-7 2.757576E-8 -4.140267E-8 2.968126E-5 1.355178E-6 2.787879E-8 1.178347E-6 2.954711E-5 5.156065E-7 2.818182E-8 -1.315167E-6 2.946669E-5 3.966168E-7 2.848485E-8 -7.849379E-7 2.947988E-5 1.308380E-6 2.878788E-8 1.678504E-6 2.957215E-5 7.886748E-7 2.909091E-8 -5.614864E-7 2.963463E-5 1.503335E-7 2.939394E-8 -1.495400E-6 2.941080E-5 1.034038E-6 2.969697E-8 9.139668E-7 2.949646E-5 1.012274E-6 3.000000E-8 -2.049412E-6 2.991621E-5 5.293956E-23 | [Rising Waveform] R_fixture=50 V_fixture=3.15 V_fixture_min=3.0 V_fixture_max=3.3 0.0 2.614965E+0 2.795527E+0 2.168621E+0 3.030303E-10 2.615085E+0 2.795606E+0 2.168669E+0 6.060606E-10 2.615181E+0 2.795747E+0 2.168707E+0 9.090909E-10 2.615110E+0 2.795825E+0 2.168620E+0 1.212121E-9 2.615040E+0 2.795845E+0 2.168556E+0 1.515152E-9 2.614968E+0 2.795814E+0 2.168505E+0 1.818182E-9 2.614835E+0 2.795775E+0 2.168184E+0 2.121212E-9 2.614610E+0 2.795713E+0 2.167740E+0 2.424242E-9 2.614113E+0 2.795582E+0 2.167041E+0 2.727273E-9 2.613366E+0 2.795366E+0 2.165681E+0 3.030303E-9 2.612389E+0 2.795081E+0 2.164414E+0 3.333333E-9 2.610549E+0 2.794646E+0 2.172535E+0 3.636364E-9 2.608554E+0 2.794104E+0 2.198788E+0 3.939394E-9 2.606468E+0 2.793346E+0 2.390438E+0 4.242424E-9 2.609292E+0 2.792253E+0 2.871456E+0 4.545455E-9 2.639545E+0 2.790927E+0 3.236516E+0 4.848485E-9 2.721851E+0 2.789151E+0 3.290386E+0 5.151515E-9 2.826241E+0 2.787528E+0 3.300664E+0 5.454545E-9 2.965904E+0 2.786303E+0 3.300159E+0 5.757576E-9 3.075966E+0 2.787200E+0 3.299903E+0 6.060606E-9 3.123590E+0 2.789742E+0 3.300009E+0 6.363636E-9 3.136801E+0 2.798587E+0 3.299998E+0 6.666667E-9 3.145783E+0 2.812546E+0 3.299989E+0 6.969697E-9 3.148152E+0 2.832381E+0 3.300008E+0 7.272727E-9 3.149748E+0 2.856716E+0 3.300003E+0 7.575758E-9 3.149947E+0 2.882271E+0 3.299994E+0 7.878788E-9 3.149994E+0 2.905129E+0 3.300005E+0 8.181818E-9 3.150001E+0 2.926088E+0 3.300007E+0 8.484848E-9 3.150003E+0 2.944750E+0 3.299995E+0 8.787879E-9 3.150001E+0 2.960305E+0 3.300002E+0 9.090909E-9 3.150000E+0 2.973908E+0 3.300010E+0 9.393939E-9 3.150000E+0 2.981381E+0 3.299999E+0 9.696970E-9 3.150000E+0 2.986619E+0 3.299998E+0 10.000000E-9 3.150000E+0 2.989603E+0 3.300010E+0 1.030303E-8 3.150000E+0 2.991814E+0 3.300002E+0 1.060606E-8 3.150000E+0 2.993817E+0 3.299995E+0 1.090909E-8 3.150000E+0 2.995578E+0 3.300006E+0 1.121212E-8 3.150000E+0 2.996888E+0 3.300006E+0 1.151515E-8 3.150000E+0 2.997798E+0 3.299994E+0 1.181818E-8 3.150000E+0 2.998441E+0 3.300003E+0 1.212121E-8 3.150000E+0 2.998968E+0 3.300009E+0 1.242424E-8 3.150000E+0 2.999264E+0 3.299997E+0 1.272727E-8 3.150000E+0 2.999489E+0 3.299999E+0 1.303030E-8 3.150000E+0 2.999659E+0 3.300010E+0 1.333333E-8 3.150000E+0 2.999756E+0 3.300001E+0 1.363636E-8 3.150000E+0 2.999831E+0 3.299996E+0 1.393939E-8 3.150000E+0 2.999878E+0 3.300007E+0 1.424242E-8 3.150000E+0 2.999913E+0 3.300004E+0 1.454545E-8 3.150000E+0 2.999941E+0 3.299994E+0 1.484848E-8 3.150000E+0 2.999953E+0 3.300004E+0 1.515152E-8 3.150000E+0 2.999963E+0 3.300008E+0 1.545455E-8 3.150000E+0 2.999972E+0 3.299996E+0 1.575758E-8 3.150000E+0 2.999976E+0 3.300000E+0 1.606061E-8 3.150000E+0 2.999979E+0 3.300010E+0 1.636364E-8 3.150000E+0 2.999982E+0 3.300000E+0 1.666667E-8 3.150000E+0 2.999984E+0 3.299997E+0 1.696970E-8 3.150000E+0 2.999984E+0 3.300009E+0 1.727273E-8 3.150000E+0 2.999987E+0 3.300003E+0 1.757576E-8 3.150000E+0 2.999990E+0 3.299994E+0 1.787879E-8 3.150000E+0 2.999985E+0 3.300005E+0 1.818182E-8 3.150000E+0 2.999984E+0 3.300007E+0 1.848485E-8 3.150000E+0 2.999990E+0 3.299995E+0 1.878788E-8 3.150000E+0 2.999985E+0 3.300002E+0 1.909091E-8 3.150000E+0 2.999980E+0 3.300010E+0 1.939394E-8 3.150000E+0 2.999989E+0 3.299998E+0 1.969697E-8 3.150000E+0 2.999988E+0 3.299998E+0 2.000000E-8 3.150000E+0 2.999978E+0 3.300010E+0 2.030303E-8 3.150000E+0 2.999987E+0 3.300002E+0 2.060606E-8 3.150000E+0 2.999995E+0 3.299994E+0 2.090909E-8 3.150000E+0 2.999981E+0 3.300007E+0 2.121212E-8 3.150000E+0 2.999982E+0 3.300006E+0 2.151515E-8 3.150000E+0 2.999995E+0 3.299993E+0 2.181818E-8 3.150000E+0 2.999986E+0 3.300003E+0 2.212121E-8 3.150000E+0 2.999978E+0 3.300010E+0 2.242424E-8 3.150000E+0 2.999991E+0 3.299997E+0 2.272727E-8 3.150000E+0 2.999989E+0 3.299999E+0 2.303030E-8 3.150000E+0 2.999978E+0 3.300011E+0 2.333333E-8 3.150000E+0 2.999987E+0 3.300001E+0 2.363636E-8 3.150000E+0 2.999993E+0 3.299995E+0 2.393939E-8 3.150000E+0 2.999981E+0 3.300009E+0 2.424242E-8 3.150000E+0 2.999984E+0 3.300005E+0 2.454545E-8 3.150000E+0 2.999993E+0 3.299993E+0 2.484848E-8 3.150000E+0 2.999985E+0 3.300005E+0 2.515152E-8 3.150000E+0 2.999981E+0 3.300009E+0 2.545455E-8 3.150000E+0 2.999991E+0 3.299995E+0 2.575758E-8 3.150000E+0 2.999986E+0 3.300000E+0 2.606061E-8 3.150000E+0 2.999977E+0 3.300012E+0 2.636364E-8 3.150000E+0 2.999988E+0 3.299999E+0 2.666667E-8 3.150000E+0 2.999990E+0 3.299996E+0 2.696970E-8 3.150000E+0 2.999979E+0 3.300011E+0 2.727273E-8 3.150000E+0 2.999984E+0 3.300003E+0 2.757576E-8 3.150000E+0 2.999992E+0 3.299992E+0 2.787879E-8 3.150000E+0 2.999983E+0 3.300006E+0 2.818182E-8 3.150000E+0 2.999981E+0 3.300008E+0 2.848485E-8 3.150000E+0 2.999991E+0 3.299992E+0 2.878788E-8 3.150000E+0 2.999986E+0 3.300002E+0 2.909091E-8 3.150000E+0 2.999979E+0 3.300013E+0 2.939394E-8 3.150000E+0 2.999988E+0 3.299997E+0 2.969697E-8 3.150000E+0 2.999988E+0 3.299998E+0 3.000000E-8 3.150000E+0 2.999978E+0 3.300016E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.661033E-6 3.228566E-5 1.473396E-6 3.030303E-10 -1.581282E-5 -2.042939E-5 2.299091E-7 6.060606E-10 1.204015E-5 -3.294372E-6 7.759814E-6 9.090909E-10 8.917893E-6 2.639836E-5 -2.866056E-6 1.212121E-9 5.282140E-6 3.732262E-5 -1.260024E-6 1.515152E-9 1.867219E-6 3.252245E-5 1.069400E-5 1.818182E-9 2.073479E-5 4.737281E-5 1.317992E-5 2.121212E-9 4.259025E-5 6.614323E-5 1.651303E-5 2.424242E-9 6.201040E-5 8.694938E-5 2.777169E-5 2.727273E-9 9.081951E-5 1.158436E-4 5.479008E-5 3.030303E-9 1.294917E-4 1.508690E-4 6.051735E-5 3.333333E-9 2.216463E-4 1.924650E-4 -4.760229E-4 3.636364E-9 2.549003E-4 2.448988E-4 -2.240002E-3 3.939394E-9 1.219072E-4 3.222518E-4 -8.682214E-3 4.242424E-9 -1.037493E-3 4.398885E-4 1.706300E-1 4.545455E-9 -4.958030E-3 5.725501E-4 9.089058E-1 4.848485E-9 -1.264995E-2 6.146964E-4 1.365597E+0 5.151515E-9 -1.241393E-3 4.978380E-4 1.488042E+0 5.454545E-9 4.866848E-2 8.470990E-5 1.490653E+0 5.757576E-9 1.859683E-1 -7.808196E-4 1.491544E+0 6.060606E-9 3.924794E-1 -1.936318E-3 1.491257E+0 6.363636E-9 5.141065E-1 -3.941833E-3 1.491208E+0 6.666667E-9 5.857208E-1 -6.364302E-3 1.491224E+0 6.969697E-9 6.001455E-1 -9.130968E-3 1.491297E+0 7.272727E-9 6.096684E-1 -1.064416E-2 1.491297E+0 7.575758E-9 6.106825E-1 -1.102495E-2 1.491273E+0 7.878788E-9 6.108268E-1 -6.860235E-3 1.491272E+0 8.181818E-9 6.108904E-1 1.294264E-3 1.491278E+0 8.484848E-9 6.108996E-1 1.434806E-2 1.491289E+0 8.787879E-9 6.108739E-1 3.470688E-2 1.491284E+0 9.090909E-9 6.108792E-1 5.778024E-2 1.491277E+0 9.393939E-9 6.108819E-1 8.482704E-2 1.491288E+0 9.696970E-9 6.108759E-1 1.100179E-1 1.491288E+0 10.000000E-9 6.108776E-1 1.331621E-1 1.491277E+0 1.030303E-8 6.108830E-1 1.495981E-1 1.491284E+0 1.060606E-8 6.108779E-1 1.635927E-1 1.491291E+0 1.090909E-8 6.108763E-1 1.726713E-1 1.491280E+0 1.121212E-8 6.108810E-1 1.794402E-1 1.491280E+0 1.151515E-8 6.108793E-1 1.841452E-1 1.491288E+0 1.181818E-8 6.108755E-1 1.869690E-1 1.491282E+0 1.212121E-8 6.108795E-1 1.891803E-1 1.491277E+0 1.242424E-8 6.108803E-1 1.904249E-1 1.491286E+0 1.272727E-8 6.108766E-1 1.913150E-1 1.491285E+0 1.303030E-8 6.108784E-1 1.919371E-1 1.491278E+0 1.333333E-8 6.108811E-1 1.922808E-1 1.491283E+0 1.363636E-8 6.108779E-1 1.925451E-1 1.491286E+0 1.393939E-8 6.108775E-1 1.927066E-1 1.491280E+0 1.424242E-8 6.108805E-1 1.928146E-1 1.491281E+0 1.454545E-8 6.108788E-1 1.928892E-1 1.491287E+0 1.484848E-8 6.108769E-1 1.929338E-1 1.491282E+0 1.515152E-8 6.108795E-1 1.929695E-1 1.491280E+0 1.545455E-8 6.108795E-1 1.929941E-1 1.491286E+0 1.575758E-8 6.108770E-1 1.930076E-1 1.491284E+0 1.606061E-8 6.108787E-1 1.930171E-1 1.491279E+0 1.636364E-8 6.108801E-1 1.930361E-1 1.491284E+0 1.666667E-8 6.108779E-1 1.930429E-1 1.491285E+0 1.696970E-8 6.108781E-1 1.930290E-1 1.491280E+0 1.727273E-8 6.108802E-1 1.930304E-1 1.491282E+0 1.757576E-8 6.108785E-1 1.930357E-1 1.491286E+0 1.787879E-8 6.108776E-1 1.930306E-1 1.491282E+0 1.818182E-8 6.108795E-1 1.930293E-1 1.491281E+0 1.848485E-8 6.108791E-1 1.930335E-1 1.491286E+0 1.878788E-8 6.108773E-1 1.930318E-1 1.491283E+0 1.909091E-8 6.108789E-1 1.930293E-1 1.491280E+0 1.939394E-8 6.108796E-1 1.930319E-1 1.491284E+0 1.969697E-8 6.108779E-1 1.930323E-1 1.491285E+0 2.000000E-8 6.108784E-1 1.930303E-1 1.491280E+0 2.030303E-8 6.108800E-1 1.930311E-1 1.491283E+0 2.060606E-8 6.108784E-1 1.930320E-1 1.491286E+0 2.090909E-8 6.108779E-1 1.930313E-1 1.491282E+0 2.121212E-8 6.108795E-1 1.930311E-1 1.491282E+0 2.151515E-8 6.108789E-1 1.930314E-1 1.491286E+0 2.181818E-8 6.108775E-1 1.930315E-1 1.491283E+0 2.212121E-8 6.108790E-1 1.930315E-1 1.491281E+0 2.242424E-8 6.108793E-1 1.930310E-1 1.491285E+0 2.272727E-8 6.108778E-1 1.930313E-1 1.491284E+0 2.303030E-8 6.108786E-1 1.930321E-1 1.491281E+0 2.333333E-8 6.108797E-1 1.930311E-1 1.491283E+0 2.363636E-8 6.108783E-1 1.930306E-1 1.491285E+0 2.393939E-8 6.108782E-1 1.930321E-1 1.491282E+0 2.424242E-8 6.108796E-1 1.930316E-1 1.491283E+0 2.454545E-8 6.108787E-1 1.930301E-1 1.491285E+0 2.484848E-8 6.108778E-1 1.930317E-1 1.491283E+0 2.515152E-8 6.108791E-1 1.930323E-1 1.491282E+0 2.545455E-8 6.108791E-1 1.930302E-1 1.491285E+0 2.575758E-8 6.108778E-1 1.930311E-1 1.491284E+0 2.606061E-8 6.108787E-1 1.930329E-1 1.491281E+0 2.636364E-8 6.108795E-1 1.930308E-1 1.491284E+0 2.666667E-8 6.108782E-1 1.930302E-1 1.491285E+0 2.696970E-8 6.108783E-1 1.930329E-1 1.491281E+0 2.727273E-8 6.108796E-1 1.930315E-1 1.491283E+0 2.757576E-8 6.108786E-1 1.930295E-1 1.491285E+0 2.787879E-8 6.108780E-1 1.930321E-1 1.491282E+0 2.818182E-8 6.108792E-1 1.930325E-1 1.491282E+0 2.848485E-8 6.108790E-1 1.930295E-1 1.491285E+0 2.878788E-8 6.108777E-1 1.930313E-1 1.491283E+0 2.909091E-8 6.108789E-1 1.930334E-1 1.491281E+0 2.939394E-8 6.108793E-1 1.930303E-1 1.491284E+0 2.969697E-8 6.108781E-1 1.930304E-1 1.491284E+0 3.000000E-8 6.108781E-1 1.930339E-1 1.491281E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.661033E-6 3.228566E-5 1.473396E-6 3.030303E-10 -1.581282E-5 -2.042939E-5 2.299091E-7 6.060606E-10 1.204015E-5 -3.294372E-6 7.759814E-6 9.090909E-10 8.917893E-6 2.639836E-5 -2.866056E-6 1.212121E-9 5.282140E-6 3.732262E-5 -1.260024E-6 1.515152E-9 1.867219E-6 3.252245E-5 1.069400E-5 1.818182E-9 2.073479E-5 4.737281E-5 1.317992E-5 2.121212E-9 4.259025E-5 6.614323E-5 1.651303E-5 2.424242E-9 6.201040E-5 8.694938E-5 2.777169E-5 2.727273E-9 9.081951E-5 1.158436E-4 5.479008E-5 3.030303E-9 1.294917E-4 1.508690E-4 6.051735E-5 3.333333E-9 2.216463E-4 1.924650E-4 -4.760229E-4 3.636364E-9 2.549003E-4 2.448988E-4 -2.240002E-3 3.939394E-9 1.219072E-4 3.222518E-4 -8.682214E-3 4.242424E-9 -1.037493E-3 4.398885E-4 1.706300E-1 4.545455E-9 -4.958030E-3 5.725501E-4 9.089058E-1 4.848485E-9 -1.264995E-2 6.146964E-4 1.365597E+0 5.151515E-9 -1.241393E-3 4.978380E-4 1.488042E+0 5.454545E-9 4.866848E-2 8.470990E-5 1.490653E+0 5.757576E-9 1.859683E-1 -7.808196E-4 1.491544E+0 6.060606E-9 3.924794E-1 -1.936318E-3 1.491257E+0 6.363636E-9 5.141065E-1 -3.941833E-3 1.491208E+0 6.666667E-9 5.857208E-1 -6.364302E-3 1.491224E+0 6.969697E-9 6.001455E-1 -9.130968E-3 1.491297E+0 7.272727E-9 6.096684E-1 -1.064416E-2 1.491297E+0 7.575758E-9 6.106825E-1 -1.102495E-2 1.491273E+0 7.878788E-9 6.108268E-1 -6.860235E-3 1.491272E+0 8.181818E-9 6.108904E-1 1.294264E-3 1.491278E+0 8.484848E-9 6.108996E-1 1.434806E-2 1.491289E+0 8.787879E-9 6.108739E-1 3.470688E-2 1.491284E+0 9.090909E-9 6.108792E-1 5.778024E-2 1.491277E+0 9.393939E-9 6.108819E-1 8.482704E-2 1.491288E+0 9.696970E-9 6.108759E-1 1.100179E-1 1.491288E+0 10.000000E-9 6.108776E-1 1.331621E-1 1.491277E+0 1.030303E-8 6.108830E-1 1.495981E-1 1.491284E+0 1.060606E-8 6.108779E-1 1.635927E-1 1.491291E+0 1.090909E-8 6.108763E-1 1.726713E-1 1.491280E+0 1.121212E-8 6.108810E-1 1.794402E-1 1.491280E+0 1.151515E-8 6.108793E-1 1.841452E-1 1.491288E+0 1.181818E-8 6.108755E-1 1.869690E-1 1.491282E+0 1.212121E-8 6.108795E-1 1.891803E-1 1.491277E+0 1.242424E-8 6.108803E-1 1.904249E-1 1.491286E+0 1.272727E-8 6.108766E-1 1.913150E-1 1.491285E+0 1.303030E-8 6.108784E-1 1.919371E-1 1.491278E+0 1.333333E-8 6.108811E-1 1.922808E-1 1.491283E+0 1.363636E-8 6.108779E-1 1.925451E-1 1.491286E+0 1.393939E-8 6.108775E-1 1.927066E-1 1.491280E+0 1.424242E-8 6.108805E-1 1.928146E-1 1.491281E+0 1.454545E-8 6.108788E-1 1.928892E-1 1.491287E+0 1.484848E-8 6.108769E-1 1.929338E-1 1.491282E+0 1.515152E-8 6.108795E-1 1.929695E-1 1.491280E+0 1.545455E-8 6.108795E-1 1.929941E-1 1.491286E+0 1.575758E-8 6.108770E-1 1.930076E-1 1.491284E+0 1.606061E-8 6.108787E-1 1.930171E-1 1.491279E+0 1.636364E-8 6.108801E-1 1.930361E-1 1.491284E+0 1.666667E-8 6.108779E-1 1.930429E-1 1.491285E+0 1.696970E-8 6.108781E-1 1.930290E-1 1.491280E+0 1.727273E-8 6.108802E-1 1.930304E-1 1.491282E+0 1.757576E-8 6.108785E-1 1.930357E-1 1.491286E+0 1.787879E-8 6.108776E-1 1.930306E-1 1.491282E+0 1.818182E-8 6.108795E-1 1.930293E-1 1.491281E+0 1.848485E-8 6.108791E-1 1.930335E-1 1.491286E+0 1.878788E-8 6.108773E-1 1.930318E-1 1.491283E+0 1.909091E-8 6.108789E-1 1.930293E-1 1.491280E+0 1.939394E-8 6.108796E-1 1.930319E-1 1.491284E+0 1.969697E-8 6.108779E-1 1.930323E-1 1.491285E+0 2.000000E-8 6.108784E-1 1.930303E-1 1.491280E+0 2.030303E-8 6.108800E-1 1.930311E-1 1.491283E+0 2.060606E-8 6.108784E-1 1.930320E-1 1.491286E+0 2.090909E-8 6.108779E-1 1.930313E-1 1.491282E+0 2.121212E-8 6.108795E-1 1.930311E-1 1.491282E+0 2.151515E-8 6.108789E-1 1.930314E-1 1.491286E+0 2.181818E-8 6.108775E-1 1.930315E-1 1.491283E+0 2.212121E-8 6.108790E-1 1.930315E-1 1.491281E+0 2.242424E-8 6.108793E-1 1.930310E-1 1.491285E+0 2.272727E-8 6.108778E-1 1.930313E-1 1.491284E+0 2.303030E-8 6.108786E-1 1.930321E-1 1.491281E+0 2.333333E-8 6.108797E-1 1.930311E-1 1.491283E+0 2.363636E-8 6.108783E-1 1.930306E-1 1.491285E+0 2.393939E-8 6.108782E-1 1.930321E-1 1.491282E+0 2.424242E-8 6.108796E-1 1.930316E-1 1.491283E+0 2.454545E-8 6.108787E-1 1.930301E-1 1.491285E+0 2.484848E-8 6.108778E-1 1.930317E-1 1.491283E+0 2.515152E-8 6.108791E-1 1.930323E-1 1.491282E+0 2.545455E-8 6.108791E-1 1.930302E-1 1.491285E+0 2.575758E-8 6.108778E-1 1.930311E-1 1.491284E+0 2.606061E-8 6.108787E-1 1.930329E-1 1.491281E+0 2.636364E-8 6.108795E-1 1.930308E-1 1.491284E+0 2.666667E-8 6.108782E-1 1.930302E-1 1.491285E+0 2.696970E-8 6.108783E-1 1.930329E-1 1.491281E+0 2.727273E-8 6.108796E-1 1.930315E-1 1.491283E+0 2.757576E-8 6.108786E-1 1.930295E-1 1.491285E+0 2.787879E-8 6.108780E-1 1.930321E-1 1.491282E+0 2.818182E-8 6.108792E-1 1.930325E-1 1.491282E+0 2.848485E-8 6.108790E-1 1.930295E-1 1.491285E+0 2.878788E-8 6.108777E-1 1.930313E-1 1.491283E+0 2.909091E-8 6.108789E-1 1.930334E-1 1.491281E+0 2.939394E-8 6.108793E-1 1.930303E-1 1.491284E+0 2.969697E-8 6.108781E-1 1.930304E-1 1.491284E+0 3.000000E-8 6.108781E-1 1.930339E-1 1.491281E+0 | |[End data_o | |====================================================================== [End]