| =========================================================================== | Fairchild Semiconductor Corporation | IBIS Model of NC7S04L6 | TinyLogic(tm) HS INVERTER | MicroPak-6 Package Type | =========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s04l6_300.ibs | [File Rev] 1.0 | [Date] Oct 5, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range from 3.0V to 3.6V | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc Sxx_Input 13m 0.44n 0.31p 2 a Sxx_Input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y Sxx_Output 13m 0.46n 0.32p 5 nc Sxx_Input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3 3.6 | [Pullup] -3.300000E+0 2.389708E+0 2.464738E+0 2.314109E+0 -3.200000E+0 2.291093E+0 2.366308E+0 2.215275E+0 -3.100000E+0 2.192527E+0 2.267933E+0 2.116482E+0 -3.000000E+0 2.094014E+0 2.169617E+0 2.017735E+0 -2.900000E+0 1.995561E+0 2.071366E+0 1.919039E+0 -2.800000E+0 1.897171E+0 1.973186E+0 1.820398E+0 -2.700000E+0 1.798854E+0 1.875085E+0 1.721818E+0 -2.600000E+0 1.700615E+0 1.777070E+0 1.623308E+0 -2.500000E+0 1.602465E+0 1.679150E+0 1.524875E+0 -2.400000E+0 1.504414E+0 1.581338E+0 1.426531E+0 -2.300000E+0 1.406476E+0 1.483646E+0 1.328286E+0 -2.200000E+0 1.308666E+0 1.386091E+0 1.230157E+0 -2.100000E+0 1.211004E+0 1.288692E+0 1.132163E+0 -2.000000E+0 1.113515E+0 1.191472E+0 1.034327E+0 -1.900000E+0 1.016229E+0 1.094461E+0 9.366821E-1 -1.800000E+0 9.191861E-1 9.976968E-1 8.392683E-1 -1.700000E+0 8.224387E-1 9.012270E-1 7.421425E-1 -1.600000E+0 7.260581E-1 8.051154E-1 6.453844E-1 -1.500000E+0 6.301449E-1 7.094485E-1 5.491114E-1 -1.400000E+0 5.348462E-1 6.143473E-1 4.535068E-1 -1.300000E+0 4.403898E-1 5.199891E-1 3.588788E-1 -1.200000E+0 3.471542E-1 4.266471E-1 2.658027E-1 -1.100000E+0 2.558324E-1 3.347718E-1 1.755339E-1 -1.000000E+0 1.678822E-1 2.451779E-1 9.190678E-2 -9.000000E-1 8.738071E-2 1.595392E-1 3.054879E-2 -8.000000E-1 2.769482E-2 8.226027E-2 1.707558E-2 -7.000000E-1 1.041303E-2 2.568431E-2 1.469776E-2 -6.000000E-1 8.252850E-3 6.940935E-3 1.264801E-2 -5.000000E-1 6.839419E-3 4.548529E-3 1.059150E-2 -4.000000E-1 5.450708E-3 3.548359E-3 8.508768E-3 -3.000000E-1 4.067403E-3 2.627555E-3 6.402424E-3 -2.000000E-1 2.693621E-3 1.727398E-3 4.277531E-3 -1.000000E-1 1.335364E-3 8.497207E-4 2.140595E-3 0.0 2.259536E-10 6.614772E-10 1.909407E-10 10.000000E-2 -1.286047E-3 -8.101549E-4 -2.078091E-3 2.000000E-1 -2.502426E-3 -1.573515E-3 -4.035866E-3 3.000000E-1 -3.649636E-3 -2.290188E-3 -5.875658E-3 4.000000E-1 -4.728181E-3 -2.960289E-3 -7.599756E-3 5.000000E-1 -5.738575E-3 -3.583944E-3 -9.210406E-3 6.000000E-1 -6.681344E-3 -4.161294E-3 -1.070981E-2 7.000000E-1 -7.557032E-3 -4.692500E-3 -1.210009E-2 8.000000E-1 -8.366212E-3 -5.177758E-3 -1.338333E-2 9.000000E-1 -9.109500E-3 -5.617317E-3 -1.456148E-2 1.000000E+0 -9.787583E-3 -6.011523E-3 -1.563636E-2 1.100000E+0 -1.040126E-2 -6.360883E-3 -1.660960E-2 1.200000E+0 -1.095156E-2 -6.666201E-3 -1.748257E-2 1.300000E+0 -1.143983E-2 -6.928806E-3 -1.825647E-2 1.400000E+0 -1.186808E-2 -7.150924E-3 -1.893275E-2 1.500000E+0 -1.223930E-2 -7.336134E-3 -1.951418E-2 1.600000E+0 -1.255788E-2 -7.489559E-3 -2.000636E-2 1.700000E+0 -1.282976E-2 -7.617343E-3 -2.041853E-2 1.800000E+0 -1.306188E-2 -7.725475E-3 -2.076257E-2 1.900000E+0 -1.326124E-2 -7.818822E-3 -2.105094E-2 2.000000E+0 -1.343408E-2 -7.900911E-3 -2.129489E-2 2.100000E+0 -1.358551E-2 -7.974192E-3 -2.150373E-2 2.200000E+0 -1.371956E-2 -8.040380E-3 -2.168479E-2 2.300000E+0 -1.383936E-2 -8.100719E-3 -2.184374E-2 2.400000E+0 -1.394738E-2 -8.156142E-3 -2.198494E-2 2.500000E+0 -1.404553E-2 -8.207373E-3 -2.211171E-2 2.600000E+0 -1.413537E-2 -8.254986E-3 -2.222666E-2 2.700000E+0 -1.421811E-2 -8.299449E-3 -2.233181E-2 2.800000E+0 -1.429476E-2 -8.341148E-3 -2.242876E-2 2.900000E+0 -1.436615E-2 -8.380405E-3 -2.251880E-2 3.000000E+0 -1.443295E-2 -8.417494E-3 -2.260294E-2 3.100000E+0 -1.449574E-2 -8.452652E-3 -2.268203E-2 3.200000E+0 -1.455499E-2 -8.486197E-3 -2.275676E-2 3.300000E+0 -1.461112E-2 -8.519919E-3 -2.282770E-2 3.400000E+0 -1.466446E-2 -8.568561E-3 -2.289533E-2 3.500000E+0 -1.471535E-2 -8.708142E-3 -2.296005E-2 3.600000E+0 -1.476496E-2 -9.249463E-3 -2.302220E-2 3.700000E+0 -1.482753E-2 -1.216406E-2 -2.308209E-2 3.800000E+0 -1.502618E-2 -3.372303E-2 -2.313996E-2 3.900000E+0 -1.576968E-2 -1.010126E-1 -2.319633E-2 4.000000E+0 -1.741010E-2 -1.983532E-1 -2.326093E-2 4.100000E+0 -2.171158E-2 -3.085204E-1 -2.347004E-2 4.200000E+0 -5.140629E-2 -4.249568E-1 -2.466391E-2 4.300000E+0 -1.339308E-1 -5.449799E-1 -2.770614E-2 4.400000E+0 -2.423657E-1 -6.672928E-1 -3.164249E-2 4.500000E+0 -3.607908E-1 -7.911834E-1 -3.770919E-2 4.600000E+0 -4.840686E-1 -9.162223E-1 -7.688682E-2 4.700000E+0 -6.101465E-1 -1.042132E+0 -1.751803E-1 4.800000E+0 -7.380261E-1 -1.168725E+0 -2.945039E-1 4.900000E+0 -8.671637E-1 -1.295865E+0 -4.212587E-1 5.000000E+0 -9.972197E-1 -1.423456E+0 -5.516066E-1 5.100000E+0 -1.127977E+0 -1.551422E+0 -6.840372E-1 5.200000E+0 -1.259286E+0 -1.679707E+0 -8.178289E-1 5.300000E+0 -1.391040E+0 -1.808264E+0 -9.525675E-1 5.400000E+0 -1.523162E+0 -1.937058E+0 -1.088005E+0 5.500000E+0 -1.655591E+0 -2.066059E+0 -1.223978E+0 5.600000E+0 -1.788281E+0 -2.195243E+0 -1.360376E+0 5.700000E+0 -1.921195E+0 -2.324589E+0 -1.497118E+0 5.800000E+0 -2.054305E+0 -2.454075E+0 -1.634145E+0 5.900000E+0 -2.187587E+0 -2.583598E+0 -1.771411E+0 6.000000E+0 -2.321020E+0 -2.713122E+0 -1.908882E+0 6.100000E+0 -2.454585E+0 -2.842646E+0 -2.046530E+0 6.200000E+0 -2.588194E+0 -2.972171E+0 -2.184332E+0 6.300000E+0 -2.721805E+0 -3.101697E+0 -2.322269E+0 6.400000E+0 -2.855418E+0 -3.231223E+0 -2.460327E+0 6.500000E+0 -2.989033E+0 -3.360750E+0 -2.598433E+0 6.600000E+0 -3.122649E+0 -3.490278E+0 -2.736545E+0 | [Pulldown] -3.300000E+0 -3.106921E+0 -3.092669E+0 -3.126098E+0 -3.200000E+0 -2.973355E+0 -2.963169E+0 -2.988070E+0 -3.100000E+0 -2.839788E+0 -2.833669E+0 -2.850043E+0 -3.000000E+0 -2.706222E+0 -2.704169E+0 -2.712016E+0 -2.900000E+0 -2.572656E+0 -2.574670E+0 -2.573993E+0 -2.800000E+0 -2.439099E+0 -2.445174E+0 -2.435979E+0 -2.700000E+0 -2.305588E+0 -2.315721E+0 -2.298013E+0 -2.600000E+0 -2.172210E+0 -2.186409E+0 -2.160166E+0 -2.500000E+0 -2.038986E+0 -2.057261E+0 -2.022455E+0 -2.400000E+0 -1.905935E+0 -1.928298E+0 -1.884899E+0 -2.300000E+0 -1.773082E+0 -1.799543E+0 -1.747522E+0 -2.200000E+0 -1.640458E+0 -1.671029E+0 -1.610353E+0 -2.100000E+0 -1.508100E+0 -1.542790E+0 -1.473429E+0 -2.000000E+0 -1.376055E+0 -1.414875E+0 -1.336798E+0 -1.900000E+0 -1.244387E+0 -1.287341E+0 -1.200522E+0 -1.800000E+0 -1.113176E+0 -1.160265E+0 -1.064687E+0 -1.700000E+0 -9.825331E-1 -1.033748E+0 -9.294145E-1 -1.600000E+0 -8.526158E-1 -9.079268E-1 -7.948796E-1 -1.500000E+0 -7.236532E-1 -7.829973E-1 -6.613563E-1 -1.400000E+0 -5.960072E-1 -6.592465E-1 -5.293099E-1 -1.300000E+0 -4.702627E-1 -5.371214E-1 -3.995718E-1 -1.200000E+0 -3.475091E-1 -4.173684E-1 -2.739331E-1 -1.100000E+0 -2.300194E-1 -3.013567E-1 -1.570061E-1 -1.000000E+0 -1.235263E-1 -1.919403E-1 -6.453100E-2 -9.000000E-1 -4.522714E-2 -9.610999E-2 -3.117587E-2 -8.000000E-1 -1.880091E-2 -3.164047E-2 -2.447070E-2 -7.000000E-1 -1.388282E-2 -1.162232E-2 -1.924513E-2 -6.000000E-1 -1.101775E-2 -8.065711E-3 -1.467008E-2 -5.000000E-1 -8.829372E-3 -6.455468E-3 -1.161590E-2 -4.000000E-1 -7.036848E-3 -5.134267E-3 -9.310019E-3 -3.000000E-1 -5.314597E-3 -3.860037E-3 -7.057212E-3 -2.000000E-1 -3.567804E-3 -2.579681E-3 -4.753858E-3 -1.000000E-1 -1.793313E-3 -1.289981E-3 -2.399033E-3 4.440892E-16 -1.664821E-10 -1.696186E-10 -1.872000E-10 1.000000E-1 1.744400E-3 1.241147E-3 2.355145E-3 2.000000E-1 3.379532E-3 2.392391E-3 4.583788E-3 3.000000E-1 4.905812E-3 3.454351E-3 6.685848E-3 4.000000E-1 6.323679E-3 4.427662E-3 8.661264E-3 5.000000E-1 7.633593E-3 5.312982E-3 1.050999E-2 6.000000E-1 8.836027E-3 6.110996E-3 1.223196E-2 7.000000E-1 9.931458E-3 6.822428E-3 1.382707E-2 8.000000E-1 1.092034E-2 7.448073E-3 1.529504E-2 9.000000E-1 1.180306E-2 7.988858E-3 1.663532E-2 1.000000E+0 1.257984E-2 8.446013E-3 1.784669E-2 1.100000E+0 1.325063E-2 8.821513E-3 1.892666E-2 1.200000E+0 1.381501E-2 9.119184E-3 1.987039E-2 1.300000E+0 1.427319E-2 9.346660E-3 2.066979E-2 1.400000E+0 1.462951E-2 9.516416E-3 2.131621E-2 1.500000E+0 1.489689E-2 9.643127E-3 2.181067E-2 1.600000E+0 1.509515E-2 9.739552E-3 2.217327E-2 1.700000E+0 1.524392E-2 9.814910E-3 2.243630E-2 1.800000E+0 1.535829E-2 9.875390E-3 2.263008E-2 1.900000E+0 1.544862E-2 9.925101E-3 2.277689E-2 2.000000E+0 1.552180E-2 9.966813E-3 2.289151E-2 2.100000E+0 1.558246E-2 1.000244E-2 2.298358E-2 2.200000E+0 1.563375E-2 1.003335E-2 2.305941E-2 2.300000E+0 1.567786E-2 1.006051E-2 2.312323E-2 2.400000E+0 1.571638E-2 1.008467E-2 2.317798E-2 2.500000E+0 1.575044E-2 1.010638E-2 2.322570E-2 2.600000E+0 1.578091E-2 1.012606E-2 2.326790E-2 2.700000E+0 1.580845E-2 1.014404E-2 2.330568E-2 2.800000E+0 1.583356E-2 1.016059E-2 2.333987E-2 2.900000E+0 1.585663E-2 1.017593E-2 2.337110E-2 3.000000E+0 1.587798E-2 1.019023E-2 2.339988E-2 3.100000E+0 1.589788E-2 1.020364E-2 2.342660E-2 3.200000E+0 1.591654E-2 1.021629E-2 2.345159E-2 3.300000E+0 1.593414E-2 1.022844E-2 2.347511E-2 3.400000E+0 1.595087E-2 1.024344E-2 2.349741E-2 3.500000E+0 1.596687E-2 1.033492E-2 2.351871E-2 3.600000E+0 1.598233E-2 1.207699E-2 2.353923E-2 3.700000E+0 1.599746E-2 3.232649E-2 2.355921E-2 3.800000E+0 1.601367E-2 9.108533E-2 2.357891E-2 3.900000E+0 1.606396E-2 1.696757E-1 2.359862E-2 4.000000E+0 1.719791E-2 2.561478E-1 2.361868E-2 4.100000E+0 3.764203E-2 3.464825E-1 2.363957E-2 4.200000E+0 1.012510E-1 4.390526E-1 2.366424E-2 4.300000E+0 1.836235E-1 5.330652E-1 2.373130E-2 4.400000E+0 2.727145E-1 6.280805E-1 2.448848E-2 4.500000E+0 3.650022E-1 7.238312E-1 4.383888E-2 4.600000E+0 4.591214E-1 8.201442E-1 1.124599E-1 4.700000E+0 5.544179E-1 9.169032E-1 1.986540E-1 4.800000E+0 6.505313E-1 1.014029E+0 2.904392E-1 4.900000E+0 7.472437E-1 1.111462E+0 3.847298E-1 5.000000E+0 8.444147E-1 1.209151E+0 4.804323E-1 5.100000E+0 9.419526E-1 1.307048E+0 5.770468E-1 5.200000E+0 1.039798E+0 1.405125E+0 6.742926E-1 5.300000E+0 1.137905E+0 1.503365E+0 7.720008E-1 5.400000E+0 1.236228E+0 1.601750E+0 8.700633E-1 5.500000E+0 1.334714E+0 1.700263E+0 9.684117E-1 5.600000E+0 1.433352E+0 1.798891E+0 1.067012E+0 5.700000E+0 1.532132E+0 1.897623E+0 1.165835E+0 5.800000E+0 1.631036E+0 1.996450E+0 1.264841E+0 5.900000E+0 1.730049E+0 2.095363E+0 1.363976E+0 6.000000E+0 1.829163E+0 2.194357E+0 1.463228E+0 6.100000E+0 1.928367E+0 2.293425E+0 1.562609E+0 6.200000E+0 2.027655E+0 2.392563E+0 1.662097E+0 6.300000E+0 2.127020E+0 2.491766E+0 1.761680E+0 6.400000E+0 2.226457E+0 2.591031E+0 1.861349E+0 6.500000E+0 2.325962E+0 2.690347E+0 1.961100E+0 6.600000E+0 2.425531E+0 2.789679E+0 2.060925E+0 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300118E+0 3.000081E+0 3.600159E+0 2.020202E-9 3.300061E+0 3.000065E+0 3.599985E+0 3.030303E-9 3.299914E+0 3.000004E+0 3.599618E+0 4.040404E-9 3.299348E+0 2.999795E+0 3.619596E+0 5.050505E-9 3.320688E+0 2.999001E+0 3.136344E+0 6.060606E-9 2.953441E+0 3.028300E+0 2.721154E+0 7.070707E-9 2.723557E+0 2.856578E+0 2.553677E+0 8.080808E-9 2.599906E+0 2.685120E+0 2.482022E+0 9.090909E-9 2.547722E+0 2.583043E+0 2.455514E+0 1.010101E-8 2.526525E+0 2.534011E+0 2.445777E+0 1.111111E-8 2.518011E+0 2.511971E+0 2.442204E+0 1.212121E-8 2.514592E+0 2.502261E+0 2.440887E+0 1.313131E-8 2.513220E+0 2.498019E+0 2.440401E+0 1.414141E-8 2.512668E+0 2.496172E+0 2.440219E+0 1.515152E-8 2.512445E+0 2.495368E+0 2.440151E+0 1.616162E-8 2.512354E+0 2.495018E+0 2.440125E+0 1.717172E-8 2.512316E+0 2.494865E+0 2.440115E+0 1.818182E-8 2.512300E+0 2.494797E+0 2.440111E+0 1.919192E-8 2.512292E+0 2.494767E+0 2.440109E+0 2.020202E-8 2.512289E+0 2.494754E+0 2.440108E+0 2.121212E-8 2.512287E+0 2.494747E+0 2.440108E+0 2.222222E-8 2.512285E+0 2.494744E+0 2.440107E+0 2.323232E-8 2.512285E+0 2.494742E+0 2.440107E+0 2.424242E-8 2.512284E+0 2.494741E+0 2.440107E+0 2.525253E-8 2.512284E+0 2.494740E+0 2.440107E+0 2.626263E-8 2.512283E+0 2.494739E+0 2.440107E+0 2.727273E-8 2.512283E+0 2.494739E+0 2.440107E+0 2.828283E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.929293E-8 2.512283E+0 2.494738E+0 2.440107E+0 3.030303E-8 2.512282E+0 2.494738E+0 2.440107E+0 3.131313E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.232323E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.333333E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.434343E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.535354E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.636364E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.737374E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.838384E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.939394E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.040404E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.141414E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.242424E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.343434E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.444444E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.545455E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.646465E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.747475E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.848485E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.949495E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.050505E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.151515E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.252525E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.353535E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.454545E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.555556E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.656566E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.757576E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.858586E-8 2.512282E+0 2.494736E+0 2.440107E+0 5.959596E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.060606E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.161616E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.262626E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.363636E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.464646E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.565657E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.666667E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.767677E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.868687E-8 2.512282E+0 2.494736E+0 2.440107E+0 6.969697E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.070707E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.171717E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.272727E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.373737E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.474747E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.575758E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.676768E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.777778E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.878788E-8 2.512282E+0 2.494736E+0 2.440107E+0 7.979798E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.080808E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.181818E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.282828E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.383838E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.484848E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.585859E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.686869E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.787879E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.888889E-8 2.512282E+0 2.494736E+0 2.440107E+0 8.989899E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.090909E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.191919E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.292929E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.393939E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.494949E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.595960E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.696970E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.797980E-8 2.512282E+0 2.494736E+0 2.440107E+0 9.898990E-8 2.512282E+0 2.494736E+0 2.440107E+0 1.000000E-7 2.512282E+0 2.494736E+0 2.440107E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.064882E-1 4.124617E-1 1.105267E+0 1.010101E-9 7.065901E-1 4.125258E-1 1.105415E+0 2.020202E-9 7.065770E-1 4.125345E-1 1.105326E+0 3.030303E-9 7.064637E-1 4.124957E-1 1.105008E+0 4.040404E-9 7.057612E-1 4.123564E-1 7.776373E-1 5.050505E-9 1.314217E-1 4.136147E-1 -3.108668E-3 6.060606E-9 1.036420E-3 9.975712E-2 1.134630E-3 7.070707E-9 1.089282E-3 2.264741E-3 5.227600E-4 8.080808E-9 4.974365E-4 1.284178E-3 2.324841E-4 9.090909E-9 2.346295E-4 6.292218E-4 1.088750E-4 1.010101E-8 1.177750E-4 3.052589E-4 5.488595E-5 1.111111E-8 6.485340E-5 1.527568E-4 2.995550E-5 1.212121E-8 3.963539E-5 8.122375E-5 1.753293E-5 1.313131E-8 2.664303E-5 4.723932E-5 1.083097E-5 1.414141E-8 1.924304E-5 3.056198E-5 6.945184E-6 1.515152E-8 1.456379E-5 2.189591E-5 4.561310E-6 1.616162E-8 1.133038E-5 1.699358E-5 3.039917E-6 1.717172E-8 8.950412E-6 1.391282E-5 2.043921E-6 1.818182E-8 7.128139E-6 1.176016E-5 1.381654E-6 1.919192E-8 5.700976E-6 1.011900E-5 9.372168E-7 2.020202E-8 4.569456E-6 8.789978E-6 6.373588E-7 2.121212E-8 3.666550E-6 7.673318E-6 0.0 2.222222E-8 2.943703E-6 6.715381E-6 0.0 2.323232E-8 2.364068E-6 5.884394E-6 0.0 2.424242E-8 1.898915E-6 5.159347E-6 0.0 2.525253E-8 1.525505E-6 4.524881E-6 0.0 2.626263E-8 1.225706E-6 3.968886E-6 0.0 2.727273E-8 9.849989E-7 3.481332E-6 0.0 2.828283E-8 7.917395E-7 3.053677E-6 0.0 2.929293E-8 6.365795E-7 2.678531E-6 0.0 3.030303E-8 5.045905E-7 2.349474E-6 0.0 3.131313E-8 0.0 2.060881E-6 0.0 3.232323E-8 0.0 1.807745E-6 0.0 3.333333E-8 0.0 1.585725E-6 0.0 3.434343E-8 0.0 1.391009E-6 0.0 3.535354E-8 0.0 1.220249E-6 0.0 3.636364E-8 0.0 1.070505E-6 0.0 3.737374E-8 0.0 9.391980E-7 0.0 3.838384E-8 0.0 8.240625E-7 0.0 3.939394E-8 0.0 7.231101E-7 0.0 4.040404E-8 0.0 6.345969E-7 0.0 4.141414E-8 0.0 5.569920E-7 0.0 4.242424E-8 0.0 0.0 0.0 4.343434E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 1.580585E-6 2.308742E-6 8.733737E-7 2.020202E-9 -2.614910E-6 -1.171144E-6 -5.491541E-6 3.030303E-9 -1.178701E-5 -8.271942E-6 -2.563622E-5 4.040404E-9 -5.048123E-5 2.257986E-6 -1.827848E-4 5.050505E-9 -1.486626E-3 -4.769892E-5 7.396749E-2 6.060606E-9 2.012244E-1 3.523737E-5 9.429736E-1 7.070707E-9 6.149665E-1 1.977843E-2 1.085369E+0 8.080808E-9 6.958194E-1 3.064830E-1 1.103336E+0 9.090909E-9 7.051791E-1 3.964499E-1 1.104999E+0 1.010101E-8 7.062639E-1 4.100137E-1 1.105177E+0 1.111111E-8 7.064034E-1 4.120486E-1 1.105216E+0 1.212121E-8 7.064322E-1 4.123612E-1 1.105235E+0 1.313131E-8 7.064455E-1 4.124134E-1 1.105246E+0 1.414141E-8 7.064549E-1 4.124257E-1 1.105254E+0 1.515152E-8 7.064620E-1 4.124314E-1 1.105259E+0 1.616162E-8 7.064677E-1 4.124356E-1 1.105262E+0 1.717172E-8 7.064721E-1 4.124391E-1 1.105264E+0 1.818182E-8 7.064755E-1 4.124421E-1 1.105265E+0 1.919192E-8 7.064782E-1 4.124447E-1 1.105266E+0 2.020202E-8 7.064804E-1 4.124469E-1 1.105267E+0 2.121212E-8 7.064820E-1 4.124489E-1 1.105267E+0 2.222222E-8 7.064834E-1 4.124506E-1 1.105267E+0 2.323232E-8 7.064844E-1 4.124520E-1 1.105267E+0 2.424242E-8 7.064852E-1 4.124533E-1 1.105268E+0 2.525253E-8 7.064859E-1 4.124544E-1 1.105268E+0 2.626263E-8 7.064864E-1 4.124553E-1 1.105268E+0 2.727273E-8 7.064868E-1 4.124562E-1 1.105268E+0 2.828283E-8 7.064871E-1 4.124569E-1 1.105268E+0 2.929293E-8 7.064873E-1 4.124575E-1 1.105268E+0 3.030303E-8 7.064875E-1 4.124581E-1 1.105268E+0 3.131313E-8 7.064877E-1 4.124585E-1 1.105268E+0 3.232323E-8 7.064878E-1 4.124589E-1 1.105268E+0 3.333333E-8 7.064879E-1 4.124593E-1 1.105268E+0 3.434343E-8 7.064880E-1 4.124596E-1 1.105268E+0 3.535354E-8 7.064881E-1 4.124599E-1 1.105268E+0 3.636364E-8 7.064881E-1 4.124601E-1 1.105268E+0 3.737374E-8 7.064881E-1 4.124603E-1 1.105268E+0 3.838384E-8 7.064882E-1 4.124605E-1 1.105268E+0 3.939394E-8 7.064882E-1 4.124606E-1 1.105268E+0 4.040404E-8 7.064882E-1 4.124608E-1 1.105268E+0 4.141414E-8 7.064882E-1 4.124609E-1 1.105268E+0 4.242424E-8 7.064882E-1 4.124610E-1 1.105268E+0 4.343434E-8 7.064882E-1 4.124611E-1 1.105268E+0 4.444444E-8 7.064882E-1 4.124612E-1 1.105268E+0 4.545455E-8 7.064883E-1 4.124612E-1 1.105268E+0 4.646465E-8 7.064883E-1 4.124613E-1 1.105268E+0 4.747475E-8 7.064883E-1 4.124613E-1 1.105268E+0 4.848485E-8 7.064883E-1 4.124614E-1 1.105268E+0 4.949495E-8 7.064883E-1 4.124614E-1 1.105268E+0 5.050505E-8 7.064883E-1 4.124614E-1 1.105268E+0 5.151515E-8 7.064883E-1 4.124615E-1 1.105268E+0 5.252525E-8 7.064883E-1 4.124615E-1 1.105268E+0 5.353535E-8 7.064883E-1 4.124615E-1 1.105268E+0 5.454545E-8 7.064883E-1 4.124615E-1 1.105268E+0 5.555556E-8 7.064883E-1 4.124616E-1 1.105268E+0 5.656566E-8 7.064883E-1 4.124616E-1 1.105268E+0 5.757576E-8 7.064883E-1 4.124616E-1 1.105268E+0 5.858586E-8 7.064883E-1 4.124616E-1 1.105268E+0 5.959596E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.060606E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.161616E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.262626E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.363636E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.464646E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.565657E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.666667E-8 7.064883E-1 4.124616E-1 1.105268E+0 6.767677E-8 7.064883E-1 4.124617E-1 1.105268E+0 6.868687E-8 7.064883E-1 4.124617E-1 1.105268E+0 6.969697E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.070707E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.171717E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.272727E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.373737E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.474747E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.575758E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.676768E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.777778E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.878788E-8 7.064883E-1 4.124617E-1 1.105268E+0 7.979798E-8 7.064883E-1 4.124617E-1 1.105268E+0 8.080808E-8 7.064883E-1 4.124617E-1 1.105268E+0 8.181818E-8 7.064883E-1 4.124617E-1 1.105268E+0 8.282828E-8 7.064883E-1 4.124617E-1 1.105268E+0 8.383838E-8 7.064883E-1 4.124617E-1 1.105268E+0 8.484848E-8 7.064882E-1 4.124617E-1 1.105268E+0 8.585859E-8 7.064882E-1 4.124617E-1 1.105268E+0 8.686869E-8 7.064882E-1 4.124617E-1 1.105268E+0 8.787879E-8 7.064882E-1 4.124617E-1 1.105268E+0 8.888889E-8 7.064882E-1 4.124617E-1 1.105268E+0 8.989899E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.090909E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.191919E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.292929E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.393939E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.494949E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.595960E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.696970E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.797980E-8 7.064882E-1 4.124617E-1 1.105268E+0 9.898990E-8 7.064882E-1 4.124617E-1 1.105268E+0 1.000000E-7 7.064882E-1 4.124617E-1 1.105268E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 2.512282E+0 2.494736E+0 2.440107E+0 1.010101E-9 2.512347E+0 2.494784E+0 2.440186E+0 2.020202E-9 2.512352E+0 2.494789E+0 2.440189E+0 3.030303E-9 2.512370E+0 2.494788E+0 2.440250E+0 4.040404E-9 2.512400E+0 2.494847E+0 2.440285E+0 5.050505E-9 2.540442E+0 2.494827E+0 3.446598E+0 6.060606E-9 3.280533E+0 2.494438E+0 3.597631E+0 7.070707E-9 3.297588E+0 2.962932E+0 3.599638E+0 8.080808E-9 3.299687E+0 2.996017E+0 3.599941E+0 9.090909E-9 3.299940E+0 2.999321E+0 3.599976E+0 1.010101E-8 3.299974E+0 2.999878E+0 3.599986E+0 1.111111E-8 3.299982E+0 2.999967E+0 3.599991E+0 1.212121E-8 3.299986E+0 2.999983E+0 3.599994E+0 1.313131E-8 3.299989E+0 2.999987E+0 3.599996E+0 1.414141E-8 3.299992E+0 2.999989E+0 3.599998E+0 1.515152E-8 3.299994E+0 2.999991E+0 3.599998E+0 1.616162E-8 3.299995E+0 2.999992E+0 3.599999E+0 1.717172E-8 3.299996E+0 2.999993E+0 3.599999E+0 1.818182E-8 3.299997E+0 2.999994E+0 3.600000E+0 1.919192E-8 3.299998E+0 2.999995E+0 3.600000E+0 2.020202E-8 3.299998E+0 2.999996E+0 3.600000E+0 2.121212E-8 3.299999E+0 2.999996E+0 3.600000E+0 2.222222E-8 3.299999E+0 2.999997E+0 3.600000E+0 2.323232E-8 3.299999E+0 2.999997E+0 3.600000E+0 2.424242E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.525253E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.626263E-8 3.300000E+0 2.999998E+0 3.600000E+0 2.727273E-8 3.300000E+0 2.999998E+0 3.600000E+0 2.828283E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.929293E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.030303E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.131313E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.232323E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.333333E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.434343E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.535354E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.636364E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.737374E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.838384E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.939394E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.141414E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.242424E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.343434E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.444444E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.545455E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.646465E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.747475E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.848485E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.949495E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.151515E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.252525E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.353535E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.454545E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.555556E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.656566E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.757576E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.858586E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.959596E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.161616E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.262626E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.363636E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.464646E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.565657E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.666667E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.767677E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.868687E-8 3.300000E+0 3.000000E+0 3.600000E+0 6.969697E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.171717E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.272727E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.373737E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.474747E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.575758E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.676768E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.777778E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.878788E-8 3.300000E+0 3.000000E+0 3.600000E+0 7.979798E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.181818E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.282828E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.383838E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.484848E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.585859E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.686869E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.787879E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.888889E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.989899E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.191919E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.292929E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.393939E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.494949E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.595960E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.696970E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.797980E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.898990E-8 3.300000E+0 3.000000E+0 3.600000E+0 1.000000E-7 3.300000E+0 3.000000E+0 3.600000E+0 | [Ramp] R_load=50 dV/dt_r 4.239E-1/8.923E-10 2.475E-1/9.131E-10 6.632E-1/7.106E-10 dV/dt_f 4.726E-1/1.864E-9 3.032E-1/2.053E-9 6.959E-1/1.580E-9 | |[End Sxx_Output | |====================================================================== | [Model] Sxx_Input Model_type Input Vinh=2.52 Vinl=0.9 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 -40 85 | [Voltage Range] 3.3 3 3.6 | [GND Clamp] -3.300000E+0 -1.550505E+0 -1.473848E+0 -1.633284E+0 -3.200000E+0 -1.483720E+0 -1.408656E+0 -1.564761E+0 -3.100000E+0 -1.416934E+0 -1.343464E+0 -1.496237E+0 -3.000000E+0 -1.350149E+0 -1.278271E+0 -1.427714E+0 -2.900000E+0 -1.283364E+0 -1.213079E+0 -1.359190E+0 -2.800000E+0 -1.216578E+0 -1.147902E+0 -1.290667E+0 -2.700000E+0 -1.149811E+0 -1.082773E+0 -1.222144E+0 -2.600000E+0 -1.083110E+0 -1.017699E+0 -1.153640E+0 -2.500000E+0 -1.016484E+0 -9.526874E-1 -1.085219E+0 -2.400000E+0 -9.499429E-1 -8.877459E-1 -1.016895E+0 -2.300000E+0 -8.834994E-1 -8.228854E-1 -9.486810E-1 -2.200000E+0 -8.171681E-1 -7.581190E-1 -8.805936E-1 -2.100000E+0 -7.509674E-1 -6.934631E-1 -8.126521E-1 -2.000000E+0 -6.849205E-1 -6.289387E-1 -7.448809E-1 -1.900000E+0 -6.190575E-1 -5.645734E-1 -6.773108E-1 -1.800000E+0 -5.534179E-1 -5.004045E-1 -6.099824E-1 -1.700000E+0 -4.880551E-1 -4.364837E-1 -5.429484E-1 -1.600000E+0 -4.230443E-1 -3.728858E-1 -4.762815E-1 -1.500000E+0 -3.584950E-1 -3.097248E-1 -4.100842E-1 -1.400000E+0 -2.945781E-1 -2.471896E-1 -3.445074E-1 -1.300000E+0 -2.315683E-1 -1.856073E-1 -2.797856E-1 -1.200000E+0 -1.699708E-1 -1.256567E-1 -2.163102E-1 -1.100000E+0 -1.108287E-1 -6.904090E-2 -1.547987E-1 -1.000000E+0 -5.677262E-2 -2.175036E-2 -9.675157E-2 -9.000000E-1 -1.604618E-2 -2.481140E-3 -4.588486E-2 -8.000000E-1 -2.295305E-3 -9.418751E-4 -1.187320E-2 -7.000000E-1 -8.282180E-4 -3.813566E-4 -1.926452E-3 -6.000000E-1 -3.563404E-4 -5.488627E-5 -6.523789E-4 -5.000000E-1 -8.319485E-5 -3.545476E-6 -2.912174E-4 -4.000000E-1 -8.491550E-6 -1.130803E-7 -9.120411E-5 -3.000000E-1 -5.176772E-7 -2.156143E-9 -1.398099E-5 -2.000000E-1 -2.069496E-8 -7.209483E-11 -1.232371E-6 -1.000000E-1 -6.386924E-10 -4.008130E-11 -7.315001E-8 4.440892E-16 -3.960087E-11 -3.600000E-11 -4.606978E-11 1.000000E-1 -2.149331E-11 -3.219772E-11 3.517102E-9 2.000000E-1 -1.666894E-11 -2.839751E-11 3.785174E-9 3.000000E-1 -1.235867E-11 -2.459721E-11 3.908175E-9 4.000000E-1 -8.140155E-12 -2.079725E-11 4.005882E-9 5.000000E-1 -3.955725E-12 -1.699707E-11 4.094645E-9 6.000000E-1 2.136069E-13 -1.319678E-11 4.179187E-9 7.000000E-1 4.374723E-12 -9.396928E-12 4.261460E-9 8.000000E-1 8.532286E-12 -5.596412E-12 4.342420E-9 9.000000E-1 1.268785E-11 -1.796341E-12 4.422605E-9 1.000000E+0 1.684297E-11 2.004175E-12 4.502370E-9 1.100000E+0 2.099787E-11 5.805134E-12 4.581923E-9 1.200000E+0 2.515455E-11 9.606094E-12 4.661409E-9 1.300000E+0 2.931255E-11 1.340705E-11 4.740925E-9 1.400000E+0 3.347145E-11 1.720668E-11 4.820575E-9 1.500000E+0 3.763301E-11 2.100586E-11 4.900405E-9 1.600000E+0 4.179324E-11 2.480549E-11 4.980435E-9 1.700000E+0 4.595613E-11 2.860512E-11 5.060735E-9 1.800000E+0 5.012124E-11 3.240475E-11 5.141303E-9 1.900000E+0 5.428902E-11 3.620482E-11 5.222193E-9 2.000000E+0 5.845813E-11 4.000489E-11 5.303421E-9 2.100000E+0 6.263079E-11 4.380496E-11 5.385036E-9 2.200000E+0 6.680612E-11 4.760547E-11 5.467020E-9 2.300000E+0 7.098500E-11 5.140599E-11 5.549416E-9 2.400000E+0 7.516565E-11 5.520651E-11 5.632318E-9 2.500000E+0 7.935075E-11 5.900613E-11 5.715761E-9 2.600000E+0 8.353851E-11 6.280665E-11 5.799793E-9 2.700000E+0 8.773071E-11 6.660716E-11 5.884550E-9 2.800000E+0 9.192735E-11 7.040679E-11 5.970158E-9 2.900000E+0 9.612933E-11 7.420731E-11 6.056684E-9 3.000000E+0 1.003366E-10 7.800605E-11 6.144383E-9 3.100000E+0 1.045528E-10 8.180656E-11 6.233411E-9 3.200000E+0 1.087734E-10 8.560352E-11 6.323958E-9 3.300000E+0 1.129585E-10 8.944490E-11 6.416355E-9 | [POWER Clamp] 0.0 1.129585E-10 7.800605E-11 6.710515E-9 -1.000000E-1 1.172404E-10 8.180656E-11 6.876391E-9 -2.000000E-1 1.231353E-10 8.560352E-11 8.429717E-9 -3.000000E-1 1.952065E-10 8.944490E-11 4.175459E-8 -4.000000E-1 3.128680E-9 9.363443E-11 8.043862E-7 -5.000000E-1 1.294761E-7 1.428751E-10 1.829309E-5 -6.000000E-1 5.576177E-6 5.748832E-9 4.147499E-4 -7.000000E-1 2.384687E-4 6.957803E-7 7.581489E-3 -8.000000E-1 7.712748E-3 8.536045E-5 4.819616E-2 -9.000000E-1 5.509671E-2 7.376312E-3 1.186187E-1 -1.000000E+0 1.311753E-1 6.243435E-2 2.011015E-1 -1.100000E+0 2.170349E-1 1.441365E-1 2.887492E-1 -1.200000E+0 3.069584E-1 2.332908E-1 3.792031E-1 -1.300000E+0 3.990879E-1 3.254599E-1 4.713912E-1 -1.400000E+0 4.925860E-1 4.192648E-1 5.647486E-1 -1.500000E+0 5.870113E-1 5.140885E-1 6.589448E-1 -1.600000E+0 6.821042E-1 6.096052E-1 7.537705E-1 -1.700000E+0 7.777003E-1 7.056231E-1 8.490855E-1 -1.800000E+0 8.736888E-1 8.020198E-1 9.447915E-1 -1.900000E+0 9.699901E-1 8.987130E-1 1.040738E+0 -2.000000E+0 1.066468E+0 9.956406E-1 1.136820E+0 -2.100000E+0 1.163061E+0 1.092697E+0 1.233029E+0 -2.200000E+0 1.259761E+0 1.189843E+0 1.329358E+0 -2.300000E+0 1.356560E+0 1.287074E+0 1.425800E+0 -2.400000E+0 1.453453E+0 1.384382E+0 1.522347E+0 -2.500000E+0 1.550418E+0 1.481762E+0 1.618936E+0 -2.600000E+0 1.647390E+0 1.579166E+0 1.715523E+0 -2.700000E+0 1.744363E+0 1.676571E+0 1.812111E+0 -2.800000E+0 1.841335E+0 1.773976E+0 1.908699E+0 -2.900000E+0 1.938308E+0 1.871381E+0 2.005287E+0 -3.000000E+0 2.035280E+0 1.968786E+0 2.101875E+0 -3.100000E+0 2.132252E+0 2.066191E+0 2.198463E+0 -3.200000E+0 2.229225E+0 2.163595E+0 2.295051E+0 -3.300000E+0 2.326197E+0 2.261000E+0 2.391639E+0 | |[End Sxx_Input | |====================================================================== [End]