|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00P5 | TinyLogic(tm) HS 2-input NAND gate | SC70-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s00p5_450.ibs | [File Rev] 1.0 | [Date] Oct 4, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] Cover the voltage range of 4.5 to 5.5 Volts. | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S00 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.03 0.022 0.032 L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a Sxx_Input 32m 1.01n 0.13p 2 b Sxx_Input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y Sxx_Output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] Sxx_Input Model_type Input Vinh=3.85 Vinl=1.35 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 -40 85 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.582118E+0 -2.798183E+0 -4.900000E+0 -2.619075E+0 -2.516925E+0 -2.729660E+0 -4.800000E+0 -2.552290E+0 -2.451733E+0 -2.661136E+0 -4.700000E+0 -2.485504E+0 -2.386540E+0 -2.592612E+0 -4.600000E+0 -2.418718E+0 -2.321348E+0 -2.524089E+0 -4.500000E+0 -2.351933E+0 -2.256155E+0 -2.455566E+0 -4.400000E+0 -2.285147E+0 -2.190963E+0 -2.387042E+0 -4.300000E+0 -2.218361E+0 -2.125770E+0 -2.318519E+0 -4.200000E+0 -2.151576E+0 -2.060578E+0 -2.249995E+0 -4.100000E+0 -2.084790E+0 -1.995385E+0 -2.181472E+0 -4.000000E+0 -2.018004E+0 -1.930193E+0 -2.112948E+0 -3.900000E+0 -1.951219E+0 -1.865001E+0 -2.044425E+0 -3.800000E+0 -1.884433E+0 -1.799808E+0 -1.975901E+0 -3.700000E+0 -1.817648E+0 -1.734616E+0 -1.907378E+0 -3.600000E+0 -1.750862E+0 -1.669424E+0 -1.838854E+0 -3.500000E+0 -1.684076E+0 -1.604232E+0 -1.770331E+0 -3.400000E+0 -1.617291E+0 -1.539040E+0 -1.701807E+0 -3.300000E+0 -1.550505E+0 -1.473848E+0 -1.633284E+0 -3.200000E+0 -1.483720E+0 -1.408656E+0 -1.564761E+0 -3.100000E+0 -1.416934E+0 -1.343464E+0 -1.496237E+0 -3.000000E+0 -1.350149E+0 -1.278271E+0 -1.427714E+0 -2.900000E+0 -1.283364E+0 -1.213079E+0 -1.359190E+0 -2.800000E+0 -1.216578E+0 -1.147902E+0 -1.290667E+0 -2.700000E+0 -1.149811E+0 -1.082773E+0 -1.222144E+0 -2.600000E+0 -1.083110E+0 -1.017699E+0 -1.153640E+0 -2.500000E+0 -1.016484E+0 -9.526874E-1 -1.085219E+0 -2.400000E+0 -9.499429E-1 -8.877459E-1 -1.016895E+0 -2.300000E+0 -8.834994E-1 -8.228854E-1 -9.486810E-1 -2.200000E+0 -8.171681E-1 -7.581190E-1 -8.805936E-1 -2.100000E+0 -7.509674E-1 -6.934631E-1 -8.126521E-1 -2.000000E+0 -6.849205E-1 -6.289387E-1 -7.448809E-1 -1.900000E+0 -6.190575E-1 -5.645734E-1 -6.773108E-1 -1.800000E+0 -5.534179E-1 -5.004045E-1 -6.099824E-1 -1.700000E+0 -4.880551E-1 -4.364837E-1 -5.429484E-1 -1.600000E+0 -4.230443E-1 -3.728858E-1 -4.762815E-1 -1.500000E+0 -3.584950E-1 -3.097248E-1 -4.100842E-1 -1.400000E+0 -2.945781E-1 -2.471896E-1 -3.445074E-1 -1.300000E+0 -2.315683E-1 -1.856073E-1 -2.797856E-1 -1.200000E+0 -1.699708E-1 -1.256567E-1 -2.163102E-1 -1.100000E+0 -1.108287E-1 -6.904090E-2 -1.547987E-1 -1.000000E+0 -5.677262E-2 -2.175036E-2 -9.675157E-2 -9.000000E-1 -1.604618E-2 -2.481140E-3 -4.588486E-2 -8.000000E-1 -2.295305E-3 -9.418751E-4 -1.187320E-2 -7.000000E-1 -8.282180E-4 -3.813567E-4 -1.926452E-3 -6.000000E-1 -3.563404E-4 -5.488629E-5 -6.523789E-4 -5.000000E-1 -8.319487E-5 -3.545494E-6 -2.912174E-4 -4.000000E-1 -8.491571E-6 -1.130984E-7 -9.120414E-5 -3.000000E-1 -5.176976E-7 -2.174139E-9 -1.398101E-5 -2.000000E-1 -2.071537E-8 -9.009693E-11 -1.232394E-6 -1.000000E-1 -6.590925E-10 -5.808171E-11 -7.317281E-8 1.000000E-1 -4.189332E-11 -5.019771E-11 3.494302E-9 2.000000E-1 -3.706896E-11 -4.639750E-11 3.762374E-9 3.000000E-1 -3.275869E-11 -4.259726E-11 3.885375E-9 4.000000E-1 -2.854017E-11 -3.879730E-11 3.983082E-9 5.000000E-1 -2.435563E-11 -3.499712E-11 4.071845E-9 6.000000E-1 -2.018652E-11 -3.119660E-11 4.156387E-9 7.000000E-1 -1.602540E-11 -2.739675E-11 4.238661E-9 8.000000E-1 -1.186762E-11 -2.359646E-11 4.319621E-9 9.000000E-1 -7.712053E-12 -1.979617E-11 4.399805E-9 1.000000E+0 -3.557155E-12 -1.599565E-11 4.479571E-9 1.100000E+0 5.981882E-13 -1.219469E-11 4.559123E-9 1.200000E+0 4.754863E-12 -8.393730E-12 4.638610E-9 1.300000E+0 8.912870E-12 -4.592771E-12 4.718126E-9 1.400000E+0 1.307177E-11 -7.913670E-13 4.797775E-9 1.500000E+0 1.723333E-11 3.009593E-12 4.877605E-9 1.600000E+0 2.139577E-11 6.810996E-12 4.957636E-9 1.700000E+0 2.556089E-11 1.061240E-11 5.037933E-9 1.800000E+0 2.972822E-11 1.441380E-11 5.118505E-9 1.900000E+0 3.389822E-11 1.821610E-11 5.199398E-9 2.000000E+0 3.806999E-11 2.201883E-11 5.280629E-9 2.100000E+0 4.224354E-11 2.581668E-11 5.362246E-9 2.200000E+0 4.642153E-11 2.961631E-11 5.444233E-9 2.300000E+0 5.060485E-11 3.341505E-11 5.526632E-9 2.400000E+0 5.478551E-11 3.721468E-11 5.609536E-9 2.500000E+0 5.896794E-11 4.101253E-11 5.692984E-9 2.600000E+0 6.315393E-11 4.481215E-11 5.777021E-9 2.700000E+0 6.734524E-11 4.861178E-11 5.861791E-9 2.800000E+0 7.154011E-11 5.241052E-11 5.947386E-9 2.900000E+0 7.574030E-11 5.621015E-11 6.033908E-9 3.000000E+0 7.994672E-11 6.000800E-11 6.121605E-9 3.100000E+0 8.416112E-11 6.380763E-11 6.210631E-9 3.200000E+0 8.838263E-11 6.760725E-11 6.301177E-9 3.300000E+0 9.261303E-11 7.140688E-11 6.393596E-9 3.400000E+0 9.685497E-11 7.520740E-11 6.488096E-9 3.500000E+0 1.011076E-10 7.900791E-11 6.585005E-9 3.600000E+0 1.053717E-10 8.280754E-11 6.684793E-9 3.700000E+0 1.096536E-10 8.660894E-11 6.787762E-9 3.800000E+0 1.139515E-10 9.040768E-11 6.894341E-9 3.900000E+0 1.182716E-10 9.420731E-11 7.005069E-9 4.000000E+0 1.226077E-10 9.800782E-11 7.120450E-9 4.100000E+0 1.269740E-10 1.018074E-10 7.240974E-9 4.200000E+0 1.313651E-10 1.056080E-10 7.367220E-9 4.300000E+0 1.357829E-10 1.094094E-10 7.499855E-9 4.400000E+0 1.402345E-10 1.132090E-10 7.639468E-9 4.500000E+0 1.447233E-10 1.170104E-10 7.786731E-9 4.600000E+0 1.492495E-10 1.208118E-10 7.942351E-9 4.700000E+0 1.538165E-10 1.246043E-10 8.107127E-9 4.800000E+0 1.584333E-10 1.284644E-10 8.281759E-9 4.900000E+0 1.630927E-10 1.326619E-10 8.467110E-9 5.000000E+0 1.677378E-10 1.818989E-10 8.663862E-9 | [POWER Clamp] 0.0 1.677378E-10 1.170104E-10 9.853453E-9 -10.000000E-2 1.725500E-10 1.208118E-10 1.020059E-8 -2.000000E-1 1.790603E-10 1.246043E-10 1.194936E-8 -3.000000E-1 2.517133E-10 1.284644E-10 4.548463E-8 -4.000000E-1 3.185894E-9 1.326619E-10 8.083420E-7 -5.000000E-1 1.295341E-7 1.818865E-10 1.829730E-5 -6.000000E-1 5.576236E-6 5.787847E-9 4.147545E-4 -7.000000E-1 2.384688E-4 6.958195E-7 7.581500E-3 -8.000000E-1 7.712748E-3 8.536049E-5 4.819937E-2 -9.000000E-1 5.509671E-2 7.376312E-3 1.187465E-1 -1.000000E+0 1.311761E-1 6.243435E-2 2.011388E-1 -1.100000E+0 2.170634E-1 1.441365E-1 2.887632E-1 -1.200000E+0 3.069690E-1 2.332908E-1 3.792094E-1 -1.300000E+0 3.990926E-1 3.254599E-1 4.713945E-1 -1.400000E+0 4.925885E-1 4.192648E-1 5.647515E-1 -1.500000E+0 5.870126E-1 5.140903E-1 6.589512E-1 -1.600000E+0 6.821052E-1 6.096062E-1 7.537911E-1 -1.700000E+0 7.777022E-1 7.056237E-1 8.491397E-1 -1.800000E+0 8.736962E-1 8.020202E-1 9.449013E-1 -1.900000E+0 9.700169E-1 8.987132E-1 1.040922E+0 -2.000000E+0 1.066537E+0 9.956414E-1 1.137088E+0 -2.100000E+0 1.163192E+0 1.092702E+0 1.233382E+0 -2.200000E+0 1.259969E+0 1.189870E+0 1.329778E+0 -2.300000E+0 1.356853E+0 1.287146E+0 1.426303E+0 -2.400000E+0 1.453814E+0 1.384522E+0 1.522948E+0 -2.500000E+0 1.550851E+0 1.481984E+0 1.619640E+0 -2.600000E+0 1.647909E+0 1.579475E+0 1.716339E+0 -2.700000E+0 1.744975E+0 1.676945E+0 1.813045E+0 -2.800000E+0 1.842048E+0 1.774431E+0 1.909756E+0 -2.900000E+0 1.939128E+0 1.871926E+0 2.006473E+0 -3.000000E+0 2.036213E+0 1.969429E+0 2.103195E+0 -3.100000E+0 2.133304E+0 2.066939E+0 2.199921E+0 -3.200000E+0 2.230400E+0 2.164455E+0 2.296653E+0 -3.300000E+0 2.327501E+0 2.261977E+0 2.393390E+0 -3.400000E+0 2.424607E+0 2.359504E+0 2.490131E+0 -3.500000E+0 2.521717E+0 2.457038E+0 2.586879E+0 -3.600000E+0 2.618832E+0 2.554576E+0 2.683635E+0 -3.700000E+0 2.715950E+0 2.652120E+0 2.780403E+0 -3.800000E+0 2.813072E+0 2.749667E+0 2.877188E+0 -3.900000E+0 2.910198E+0 2.847219E+0 2.973993E+0 -4.000000E+0 3.007328E+0 2.944775E+0 3.070818E+0 -4.100000E+0 3.104465E+0 3.042335E+0 3.167666E+0 -4.200000E+0 3.201611E+0 3.139899E+0 3.264535E+0 -4.300000E+0 3.298773E+0 3.237465E+0 3.361426E+0 -4.400000E+0 3.395956E+0 3.335035E+0 3.458338E+0 -4.500000E+0 3.493165E+0 3.432608E+0 3.555274E+0 -4.600000E+0 3.590401E+0 3.530186E+0 3.652232E+0 -4.700000E+0 3.687665E+0 3.627773E+0 3.749214E+0 -4.800000E+0 3.784956E+0 3.725381E+0 3.846221E+0 -4.900000E+0 3.882275E+0 3.823024E+0 3.943252E+0 -5.000000E+0 3.979626E+0 3.920709E+0 4.040310E+0 | |[End Sxx_Input | |====================================================================== | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 4.073475E+0 4.143517E+0 4.004586E+0 -4.800000E+0 3.875195E+0 3.945860E+0 3.805406E+0 -4.700000E+0 3.776104E+0 3.847080E+0 3.705869E+0 -4.500000E+0 3.578011E+0 3.649596E+0 3.506903E+0 -4.400000E+0 3.479008E+0 3.550887E+0 3.407478E+0 -4.200000E+0 3.281085E+0 3.353524E+0 3.208753E+0 -4.100000E+0 3.182159E+0 3.254863E+0 3.109461E+0 -3.900000E+0 2.984346E+0 3.057561E+0 2.910999E+0 -3.800000E+0 2.885450E+0 2.958916E+0 2.811803E+0 -3.600000E+0 2.687671E+0 2.761636E+0 2.613438E+0 -3.500000E+0 2.588789E+0 2.663001E+0 2.514283E+0 -3.300000E+0 2.391141E+0 2.465794E+0 2.316092E+0 -3.200000E+0 2.292390E+0 2.367267E+0 2.217060E+0 -3.000000E+0 2.095057E+0 2.170395E+0 2.019147E+0 -2.900000E+0 1.996484E+0 2.072060E+0 1.920275E+0 -2.700000E+0 1.799559E+0 1.875624E+0 1.722729E+0 -2.600000E+0 1.701222E+0 1.777540E+0 1.624070E+0 -2.400000E+0 1.504851E+0 1.581687E+0 1.427068E+0 -2.300000E+0 1.406851E+0 1.483945E+0 1.328703E+0 -2.100000E+0 1.211222E+0 1.288893E+0 1.132357E+0 -2.000000E+0 1.113667E+0 1.191621E+0 1.034448E+0 -1.800000E+0 9.192693E-1 9.977796E-1 8.393549E-1 -1.700000E+0 8.225208E-1 9.012997E-1 7.422411E-1 -1.500000E+0 6.302532E-1 7.095331E-1 5.492527E-1 -1.400000E+0 5.349747E-1 6.144463E-1 4.536836E-1 -1.200000E+0 3.473665E-1 4.267944E-1 2.661135E-1 -1.100000E+0 2.561314E-1 3.349633E-1 1.760120E-1 -9.000000E-1 8.812916E-2 1.599729E-1 3.314422E-2 -8.000000E-1 2.940634E-2 8.287298E-2 2.060045E-2 -6.000000E-1 1.041745E-2 8.608138E-3 1.538710E-2 -5.000000E-1 8.672254E-3 6.023187E-3 1.290287E-2 -3.000000E-1 5.204429E-3 3.542314E-3 7.828538E-3 -2.000000E-1 3.465778E-3 2.347657E-3 5.243372E-3 0.0 3.410872E-10 8.602006E-10 2.968519E-10 2.000000E-1 -3.335717E-3 -2.233850E-3 -5.093018E-3 3.000000E-1 -4.920805E-3 -3.292877E-3 -7.501643E-3 5.000000E-1 -7.926961E-3 -5.295501E-3 -1.204953E-2 6.000000E-1 -9.348643E-3 -6.239249E-3 -1.419130E-2 8.000000E-1 -1.203075E-2 -8.012008E-3 -1.821671E-2 9.000000E-1 -1.329180E-2 -8.841181E-3 -2.010278E-2 1.100000E+0 -1.565545E-2 -1.038554E-2 -2.362763E-2 1.200000E+0 -1.675868E-2 -1.110091E-2 -2.526875E-2 1.400000E+0 -1.880957E-2 -1.241852E-2 -2.831418E-2 1.500000E+0 -1.975789E-2 -1.302099E-2 -2.972074E-2 1.700000E+0 -2.150200E-2 -1.411388E-2 -3.230715E-2 1.800000E+0 -2.229851E-2 -1.460463E-2 -3.348916E-2 2.000000E+0 -2.374247E-2 -1.547589E-2 -3.563620E-2 2.100000E+0 -2.439084E-2 -1.585708E-2 -3.660332E-2 2.300000E+0 -2.554334E-2 -1.651343E-2 -3.833008E-2 2.400000E+0 -2.604909E-2 -1.679061E-2 -3.909193E-2 2.600000E+0 -2.692582E-2 -1.725186E-2 -4.041924E-2 2.700000E+0 -2.730069E-2 -1.744161E-2 -4.098853E-2 2.900000E+0 -2.793809E-2 -1.775767E-2 -4.195372E-2 3.000000E+0 -2.820828E-2 -1.789133E-2 -4.235857E-2 3.200000E+0 -2.867204E-2 -1.812433E-2 -4.303981E-2 3.300000E+0 -2.887289E-2 -1.822754E-2 -4.332713E-2 3.500000E+0 -2.922682E-2 -1.841380E-2 -4.381909E-2 3.600000E+0 -2.938414E-2 -1.849855E-2 -4.403149E-2 3.800000E+0 -2.966743E-2 -1.865436E-2 -4.440424E-2 3.900000E+0 -2.979580E-2 -1.872633E-2 -4.456921E-2 4.100000E+0 -3.003064E-2 -1.886019E-2 -4.486530E-2 4.200000E+0 -3.013859E-2 -1.892266E-2 -4.499915E-2 4.400000E+0 -3.033850E-2 -1.903987E-2 -4.524384E-2 4.500000E+0 -3.043143E-2 -1.909501E-2 -4.535638E-2 4.700000E+0 -3.060523E-2 -1.919933E-2 -4.556521E-2 4.800000E+0 -3.068676E-2 -1.925054E-2 -4.566260E-2 5.000000E+0 -3.084054E-2 -1.947297E-2 -4.584560E-2 5.200000E+0 -3.098354E-2 -2.296203E-2 -4.601538E-2 5.300000E+0 -3.105250E-2 -4.453718E-2 -4.609614E-2 5.500000E+0 -3.135213E-2 -2.091990E-1 -4.625090E-2 5.600000E+0 -3.211469E-2 -3.193818E-1 -4.632547E-2 5.800000E+0 -3.809455E-2 -5.558719E-1 -4.647072E-2 5.900000E+0 -6.780824E-2 -6.782001E-1 -4.655179E-2 6.100000E+0 -2.588059E-1 -9.271599E-1 -4.799025E-2 6.200000E+0 -3.772505E-1 -1.053085E+0 -5.105179E-2 6.400000E+0 -6.266463E-1 -1.306849E+0 -6.109757E-2 6.500000E+0 -7.545467E-1 -1.434456E+0 -1.002990E-1 6.700000E+0 -1.013784E+0 -1.690740E+0 -3.179698E-1 6.800000E+0 -1.144564E+0 -1.819315E+0 -4.447550E-1 7.000000E+0 -1.407678E+0 -2.077147E+0 -7.076026E-1 7.100000E+0 -1.539826E+0 -2.206350E+0 -8.414335E-1 7.300000E+0 -1.805004E+0 -2.465224E+0 -1.111698E+0 7.400000E+0 -1.937951E+0 -2.594770E+0 -1.247722E+0 7.600000E+0 -2.204412E+0 -2.853866E+0 -1.520976E+0 7.700000E+0 -2.337883E+0 -2.983417E+0 -1.658066E+0 7.900000E+0 -2.605141E+0 -3.242525E+0 -1.932946E+0 8.000000E+0 -2.738799E+0 -3.372082E+0 -2.070673E+0 8.200000E+0 -3.006126E+0 -3.631204E+0 -2.346589E+0 8.300000E+0 -3.139797E+0 -3.760770E+0 -2.484744E+0 8.500000E+0 -3.407154E+0 -4.019909E+0 -2.761175E+0 8.600000E+0 -3.540841E+0 -4.149483E+0 -2.899407E+0 8.800000E+0 -3.808232E+0 -4.408641E+0 -3.175906E+0 8.900000E+0 -3.941937E+0 -4.538226E+0 -3.314173E+0 9.100000E+0 -4.209367E+0 -4.797406E+0 -3.590745E+0 9.200000E+0 -4.343092E+0 -4.927002E+0 -3.729049E+0 9.400000E+0 -4.610564E+0 -5.186206E+0 -4.005699E+0 9.500000E+0 -4.744312E+0 -5.315814E+0 -4.144045E+0 9.700000E+0 -5.011830E+0 -5.575044E+0 -4.420779E+0 9.800000E+0 -5.145602E+0 -5.704665E+0 -4.559169E+0 1.000000E+1 -5.413170E+0 -5.963923E+0 -4.835993E+0 | [Pulldown] -5.000000E+0 -5.377560E+0 -5.294185E+0 -5.472558E+0 -4.800000E+0 -5.110429E+0 -5.035187E+0 -5.196505E+0 -4.700000E+0 -4.976864E+0 -4.905689E+0 -5.058478E+0 -4.500000E+0 -4.709733E+0 -4.646691E+0 -4.782426E+0 -4.400000E+0 -4.576167E+0 -4.517192E+0 -4.644399E+0 -4.200000E+0 -4.309036E+0 -4.258194E+0 -4.368346E+0 -4.100000E+0 -4.175471E+0 -4.128696E+0 -4.230320E+0 -3.900000E+0 -3.908340E+0 -3.869698E+0 -3.954267E+0 -3.800000E+0 -3.774774E+0 -3.740199E+0 -3.816241E+0 -3.600000E+0 -3.507643E+0 -3.481201E+0 -3.540188E+0 -3.500000E+0 -3.374077E+0 -3.351702E+0 -3.402162E+0 -3.300000E+0 -3.106946E+0 -3.092704E+0 -3.126109E+0 -3.200000E+0 -2.973381E+0 -2.963205E+0 -2.988083E+0 -3.000000E+0 -2.706250E+0 -2.704207E+0 -2.712031E+0 -2.900000E+0 -2.572686E+0 -2.574708E+0 -2.574009E+0 -2.700000E+0 -2.305623E+0 -2.315766E+0 -2.298034E+0 -2.600000E+0 -2.172250E+0 -2.186457E+0 -2.160189E+0 -2.400000E+0 -1.905983E+0 -1.928355E+0 -1.884929E+0 -2.300000E+0 -1.773136E+0 -1.799606E+0 -1.747556E+0 -2.100000E+0 -1.508167E+0 -1.542867E+0 -1.473474E+0 -2.000000E+0 -1.376132E+0 -1.414961E+0 -1.336851E+0 -1.800000E+0 -1.113278E+0 -1.160374E+0 -1.064763E+0 -1.700000E+0 -9.826545E-1 -1.033873E+0 -9.295077E-1 -1.500000E+0 -7.238329E-1 -7.831704E-1 -6.615103E-1 -1.400000E+0 -5.962361E-1 -6.594567E-1 -5.295225E-1 -1.200000E+0 -3.479417E-1 -4.177123E-1 -2.744455E-1 -1.100000E+0 -2.306857E-1 -3.018327E-1 -1.578918E-1 -9.000000E-1 -4.709773E-2 -9.726626E-2 -3.307692E-2 -8.000000E-1 -2.103698E-2 -3.348505E-2 -2.617544E-2 -6.000000E-1 -1.278744E-2 -9.948479E-3 -1.594296E-2 -5.000000E-1 -1.032591E-2 -8.059500E-3 -1.267170E-2 -3.000000E-1 -6.236445E-3 -4.861263E-3 -7.678961E-3 -2.000000E-1 -4.191815E-3 -3.261761E-3 -5.164947E-3 0.0 -2.468357E-10 -2.445164E-10 -2.860001E-10 2.000000E-1 4.084522E-3 3.141374E-3 5.076044E-3 3.000000E-1 6.005613E-3 4.601502E-3 7.488379E-3 5.000000E-1 9.604945E-3 7.301297E-3 1.205974E-2 6.000000E-1 1.128301E-2 8.541250E-3 1.421802E-2 8.000000E-1 1.439555E-2 1.080203E-2 1.827790E-2 9.000000E-1 1.582987E-2 1.182319E-2 2.017874E-2 1.100000E+0 1.845421E-2 1.364787E-2 2.372020E-2 1.200000E+0 1.964398E-2 1.445172E-2 2.535989E-2 1.400000E+0 2.177762E-2 1.584312E-2 2.837413E-2 1.500000E+0 2.272056E-2 1.643079E-2 2.974684E-2 1.700000E+0 2.435318E-2 1.738999E-2 3.221496E-2 1.800000E+0 2.503817E-2 1.776234E-2 3.330368E-2 2.000000E+0 2.612811E-2 1.831024E-2 3.515680E-2 2.100000E+0 2.653231E-2 1.850352E-2 3.590072E-2 2.300000E+0 2.710607E-2 1.878211E-2 3.700029E-2 2.400000E+0 2.730643E-2 1.888429E-2 3.737992E-2 2.600000E+0 2.759891E-2 1.904176E-2 3.790717E-2 2.700000E+0 2.770819E-2 1.910380E-2 3.809256E-2 2.900000E+0 2.787947E-2 1.920522E-2 3.836856E-2 3.000000E+0 2.794804E-2 1.924737E-2 3.847401E-2 3.200000E+0 2.806163E-2 1.931925E-2 3.864259E-2 3.300000E+0 2.810943E-2 1.935028E-2 3.871137E-2 3.500000E+0 2.819182E-2 1.940487E-2 3.882718E-2 3.600000E+0 2.822776E-2 1.942911E-2 3.887669E-2 3.800000E+0 2.829160E-2 1.947285E-2 3.896323E-2 3.900000E+0 2.832026E-2 1.949280E-2 3.900151E-2 4.100000E+0 2.837263E-2 1.952991E-2 3.907052E-2 4.200000E+0 2.839694E-2 1.954751E-2 3.910204E-2 4.400000E+0 2.844337E-2 1.958210E-2 3.916101E-2 4.500000E+0 2.846622E-2 1.959971E-2 3.918929E-2 4.700000E+0 2.851343E-2 1.963748E-2 3.924587E-2 4.800000E+0 2.853889E-2 1.965873E-2 3.927539E-2 5.000000E+0 2.859690E-2 1.979156E-2 3.934065E-2 5.200000E+0 2.866994E-2 4.182483E-2 3.942060E-2 5.300000E+0 2.871454E-2 1.006066E-1 3.946897E-2 5.500000E+0 2.882690E-2 2.657128E-1 3.958937E-2 5.600000E+0 2.893114E-2 3.560690E-1 3.966454E-2 5.800000E+0 5.063072E-2 5.426975E-1 3.985353E-2 5.900000E+0 1.142690E-1 6.377388E-1 3.997116E-2 6.100000E+0 2.857721E-1 8.298669E-1 4.026558E-2 6.200000E+0 3.780841E-1 9.266711E-1 4.048717E-2 6.400000E+0 5.675678E-1 1.121377E+0 6.093474E-2 6.500000E+0 6.637315E-1 1.219175E+0 1.296479E-1 6.700000E+0 8.577477E-1 1.415442E+0 3.077846E-1 6.800000E+0 9.553814E-1 1.513817E+0 4.021696E-1 7.000000E+0 1.151634E+0 1.711036E+0 5.947243E-1 7.100000E+0 1.250166E+0 1.809854E+0 6.921159E-1 7.300000E+0 1.447813E+0 2.007848E+0 8.882450E-1 7.400000E+0 1.546832E+0 2.107008E+0 9.868181E-1 7.600000E+0 1.745351E+0 2.305624E+0 1.184874E+0 7.700000E+0 1.844809E+0 2.405071E+0 1.284284E+0 7.900000E+0 2.044074E+0 2.604220E+0 1.483637E+0 8.000000E+0 2.143869E+0 2.703909E+0 1.583460E+0 8.200000E+0 2.343755E+0 2.903399E+0 1.783646E+0 8.300000E+0 2.443840E+0 3.003201E+0 1.883936E+0 8.500000E+0 2.644276E+0 3.202924E+0 2.084862E+0 8.600000E+0 2.744608E+0 3.302853E+0 2.185487E+0 8.800000E+0 2.945419E+0 3.502880E+0 2.387043E+0 8.900000E+0 3.045901E+0 3.602998E+0 2.487968E+0 9.100000E+0 3.247039E+0 3.803480E+0 2.690098E+0 9.200000E+0 3.347718E+0 3.903855E+0 2.791282E+0 9.400000E+0 3.549363E+0 4.104908E+0 2.993854E+0 9.500000E+0 3.650344E+0 4.205610E+0 3.095268E+0 9.700000E+0 3.852637E+0 4.407525E+0 3.298493E+0 9.800000E+0 3.953955E+0 4.509047E+0 3.400334E+0 1.000000E+1 4.156956E+0 4.643523E+0 3.604457E+0 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-9 5.000184E+0 4.500143E+0 5.500191E+0 2.020202E-9 4.999899E+0 4.500031E+0 5.499537E+0 3.030303E-9 4.999463E+0 4.499848E+0 5.498626E+0 4.040404E-9 4.996235E+0 4.498900E+0 5.531648E+0 5.050505E-9 4.806622E+0 4.524998E+0 4.533045E+0 6.060606E-9 4.091248E+0 4.261614E+0 3.899371E+0 7.070707E-9 3.795678E+0 3.894896E+0 3.681899E+0 8.080808E-9 3.665098E+0 3.683482E+0 3.598820E+0 9.090909E-9 3.616761E+0 3.591619E+0 3.571116E+0 1.010101E-8 3.599061E+0 3.554254E+0 3.561873E+0 1.111111E-8 3.592590E+0 3.539316E+0 3.558782E+0 1.212121E-8 3.590214E+0 3.533358E+0 3.557741E+0 1.313131E-8 3.589340E+0 3.530986E+0 3.557388E+0 1.414141E-8 3.589016E+0 3.530040E+0 3.557267E+0 1.515152E-8 3.588894E+0 3.529662E+0 3.557224E+0 1.616162E-8 3.588847E+0 3.529510E+0 3.557208E+0 1.717172E-8 3.588828E+0 3.529448E+0 3.557202E+0 1.818182E-8 3.588819E+0 3.529422E+0 3.557199E+0 1.919192E-8 3.588815E+0 3.529411E+0 3.557198E+0 2.020202E-8 3.588812E+0 3.529405E+0 3.557197E+0 2.121212E-8 3.588811E+0 3.529402E+0 3.557197E+0 2.222222E-8 3.588810E+0 3.529400E+0 3.557197E+0 2.323232E-8 3.588809E+0 3.529399E+0 3.557197E+0 2.424242E-8 3.588808E+0 3.529397E+0 3.557196E+0 2.525253E-8 3.588808E+0 3.529396E+0 3.557196E+0 2.626263E-8 3.588807E+0 3.529396E+0 3.557196E+0 2.727273E-8 3.588807E+0 3.529395E+0 3.557196E+0 2.828283E-8 3.588807E+0 3.529394E+0 3.557196E+0 2.929293E-8 3.588806E+0 3.529394E+0 3.557196E+0 3.030303E-8 3.588806E+0 3.529394E+0 3.557196E+0 3.131313E-8 3.588806E+0 3.529393E+0 3.557196E+0 3.232323E-8 3.588806E+0 3.529393E+0 3.557196E+0 3.333333E-8 3.588806E+0 3.529393E+0 3.557196E+0 3.434343E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.535354E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.636364E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.737374E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.838384E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.939394E-8 3.588806E+0 3.529392E+0 3.557196E+0 4.040404E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.141414E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.242424E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.343434E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.444444E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.545455E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.646465E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.747475E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.848485E-8 3.588806E+0 3.529391E+0 3.557196E+0 4.949495E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.050505E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.151515E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.252525E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.353535E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.454545E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.555556E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.656566E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.757576E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.858586E-8 3.588806E+0 3.529391E+0 3.557196E+0 5.959596E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.060606E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.161616E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.262626E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.363636E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.464646E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.565657E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.666667E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.767677E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.868687E-8 3.588806E+0 3.529391E+0 3.557196E+0 6.969697E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.070707E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.171717E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.272727E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.373737E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.474747E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.575758E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.676768E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.777778E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.878788E-8 3.588806E+0 3.529391E+0 3.557196E+0 7.979798E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.080808E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.181818E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.282828E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.383838E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.484848E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.585859E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.686869E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.787879E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.888889E-8 3.588806E+0 3.529391E+0 3.557196E+0 8.989899E-8 3.588806E+0 3.529391E+0 3.557196E+0 9.090909E-8 3.588806E+0 3.529391E+0 3.557196E+0 9.191919E-8 3.588806E+0 3.529391E+0 3.557196E+0 9.292929E-8 3.588805E+0 3.529391E+0 3.557196E+0 9.393939E-8 3.588805E+0 3.529391E+0 3.557196E+0 9.494949E-8 3.588805E+0 3.529391E+0 3.557196E+0 9.595960E-8 3.588805E+0 3.529391E+0 3.557196E+0 9.696970E-8 3.588805E+0 3.529391E+0 3.557196E+0 9.797980E-8 3.588805E+0 3.529391E+0 3.557196E+0 9.898990E-8 3.588805E+0 3.529391E+0 3.557196E+0 1.000000E-7 3.588805E+0 3.529391E+0 3.557196E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.464222E+0 9.239359E-1 2.170330E+0 1.010101E-9 1.464384E+0 9.240528E-1 2.170518E+0 2.020202E-9 1.464224E+0 9.240121E-1 2.170080E+0 3.030303E-9 1.463853E+0 9.238671E-1 2.169278E+0 4.040404E-9 1.465719E+0 9.231819E-1 1.431139E+0 5.050505E-9 3.758312E-2 7.328153E-1 -5.078255E-3 6.060606E-9 2.234870E-3 4.038798E-3 1.626779E-3 7.070707E-9 1.175634E-3 2.256278E-3 7.285034E-4 8.080808E-9 5.202785E-4 1.055250E-3 3.143208E-4 9.090909E-9 2.436521E-4 4.840974E-4 1.465731E-4 1.010101E-8 1.271056E-4 2.311135E-4 7.561196E-5 1.111111E-8 7.562975E-5 1.205131E-4 4.291842E-5 1.212121E-8 5.062715E-5 7.117499E-5 2.618336E-5 1.313131E-8 3.684202E-5 4.804420E-5 1.674682E-5 1.414141E-8 2.817387E-5 3.619743E-5 1.101514E-5 1.515152E-8 2.211902E-5 2.932448E-5 7.358985E-6 1.616162E-8 1.759222E-5 2.475347E-5 4.958020E-6 1.717172E-8 1.407726E-5 2.134226E-5 3.355652E-6 1.818182E-8 1.129513E-5 1.859156E-5 2.276991E-6 1.919192E-8 9.072922E-6 1.627310E-5 1.547594E-6 2.020202E-8 7.290715E-6 1.427388E-5 1.053229E-6 2.121212E-8 5.859025E-6 1.253088E-5 7.177615E-7 2.222222E-8 4.708288E-6 1.100360E-5 1.993958E-7 2.323232E-8 3.783312E-6 9.662497E-6 0.0 2.424242E-8 3.039904E-6 8.483965E-6 0.0 2.525253E-8 2.442538E-6 7.448139E-6 0.0 2.626263E-8 1.962620E-6 6.537845E-6 0.0 2.727273E-8 1.577124E-6 5.738043E-6 0.0 2.828283E-8 1.267519E-6 5.035496E-6 0.0 2.929293E-8 1.018897E-6 4.418527E-6 0.0 3.030303E-8 8.192887E-7 3.876873E-6 0.0 3.131313E-8 6.590648E-7 3.401476E-6 0.0 3.232323E-8 5.304205E-7 2.984228E-6 0.0 3.333333E-8 0.0 2.618074E-6 0.0 3.434343E-8 0.0 2.296801E-6 0.0 3.535354E-8 0.0 2.014944E-6 0.0 3.636364E-8 0.0 1.767692E-6 0.0 3.737374E-8 0.0 1.550818E-6 0.0 3.838384E-8 0.0 1.360604E-6 0.0 3.939394E-8 0.0 1.193786E-6 0.0 4.040404E-8 0.0 1.047496E-6 0.0 4.141414E-8 0.0 9.192128E-7 0.0 4.242424E-8 0.0 8.067280E-7 0.0 4.343434E-8 0.0 7.080983E-7 0.0 4.444444E-8 0.0 6.216219E-7 0.0 4.545455E-8 0.0 5.458020E-7 0.0 4.646465E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 5.594750E-7 2.013567E-6 -3.070379E-7 2.020202E-9 -1.809973E-5 -5.768079E-6 -3.958565E-5 3.030303E-9 -2.871822E-5 -1.944457E-5 -4.391913E-5 4.040404E-9 -2.599063E-4 -8.249028E-5 -3.832385E-3 5.050505E-9 3.064325E-2 -4.980921E-4 1.154476E+0 6.060606E-9 1.185968E+0 1.322310E-1 2.104135E+0 7.070707E-9 1.429187E+0 7.520176E-1 2.162713E+0 8.080808E-9 1.460624E+0 9.022478E-1 2.169594E+0 9.090909E-9 1.463746E+0 9.211345E-1 2.170161E+0 1.010101E-8 1.464072E+0 9.235044E-1 2.170243E+0 1.111111E-8 1.464127E+0 9.238113E-1 2.170276E+0 1.212121E-8 1.464151E+0 9.238600E-1 2.170296E+0 1.313131E-8 1.464167E+0 9.238747E-1 2.170308E+0 1.414141E-8 1.464179E+0 9.238838E-1 2.170316E+0 1.515152E-8 1.464189E+0 9.238912E-1 2.170322E+0 1.616162E-8 1.464196E+0 9.238975E-1 2.170325E+0 1.717172E-8 1.464202E+0 9.239028E-1 2.170327E+0 1.818182E-8 1.464207E+0 9.239074E-1 2.170328E+0 1.919192E-8 1.464210E+0 9.239113E-1 2.170329E+0 2.020202E-8 1.464213E+0 9.239147E-1 2.170330E+0 2.121212E-8 1.464215E+0 9.239176E-1 2.170330E+0 2.222222E-8 1.464216E+0 9.239201E-1 2.170330E+0 2.323232E-8 1.464218E+0 9.239223E-1 2.170330E+0 2.424242E-8 1.464219E+0 9.239241E-1 2.170330E+0 2.525253E-8 1.464220E+0 9.239257E-1 2.170331E+0 2.626263E-8 1.464220E+0 9.239271E-1 2.170331E+0 2.727273E-8 1.464221E+0 9.239283E-1 2.170331E+0 2.828283E-8 1.464221E+0 9.239294E-1 2.170331E+0 2.929293E-8 1.464221E+0 9.239303E-1 2.170331E+0 3.030303E-8 1.464222E+0 9.239310E-1 2.170331E+0 3.131313E-8 1.464222E+0 9.239317E-1 2.170331E+0 3.232323E-8 1.464222E+0 9.239323E-1 2.170331E+0 3.333333E-8 1.464222E+0 9.239328E-1 2.170331E+0 3.434343E-8 1.464222E+0 9.239332E-1 2.170331E+0 3.535354E-8 1.464222E+0 9.239336E-1 2.170331E+0 3.636364E-8 1.464222E+0 9.239339E-1 2.170331E+0 3.737374E-8 1.464222E+0 9.239342E-1 2.170331E+0 3.838384E-8 1.464222E+0 9.239344E-1 2.170331E+0 3.939394E-8 1.464222E+0 9.239346E-1 2.170331E+0 4.040404E-8 1.464222E+0 9.239348E-1 2.170330E+0 4.141414E-8 1.464222E+0 9.239350E-1 2.170330E+0 4.242424E-8 1.464222E+0 9.239351E-1 2.170330E+0 4.343434E-8 1.464222E+0 9.239352E-1 2.170330E+0 4.444444E-8 1.464222E+0 9.239353E-1 2.170330E+0 4.545455E-8 1.464222E+0 9.239354E-1 2.170330E+0 4.646465E-8 1.464222E+0 9.239355E-1 2.170330E+0 4.747475E-8 1.464222E+0 9.239355E-1 2.170330E+0 4.848485E-8 1.464222E+0 9.239356E-1 2.170330E+0 4.949495E-8 1.464222E+0 9.239356E-1 2.170330E+0 5.050505E-8 1.464222E+0 9.239357E-1 2.170330E+0 5.151515E-8 1.464222E+0 9.239357E-1 2.170330E+0 5.252525E-8 1.464222E+0 9.239358E-1 2.170330E+0 5.353535E-8 1.464222E+0 9.239358E-1 2.170330E+0 5.454545E-8 1.464222E+0 9.239358E-1 2.170330E+0 5.555556E-8 1.464222E+0 9.239358E-1 2.170330E+0 5.656566E-8 1.464222E+0 9.239358E-1 2.170330E+0 5.757576E-8 1.464222E+0 9.239359E-1 2.170330E+0 5.858586E-8 1.464222E+0 9.239359E-1 2.170330E+0 5.959596E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.060606E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.161616E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.262626E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.363636E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.464646E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.565657E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.666667E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.767677E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.868687E-8 1.464222E+0 9.239359E-1 2.170330E+0 6.969697E-8 1.464222E+0 9.239359E-1 2.170330E+0 7.070707E-8 1.464222E+0 9.239359E-1 2.170330E+0 7.171717E-8 1.464222E+0 9.239359E-1 2.170330E+0 7.272727E-8 1.464222E+0 9.239359E-1 2.170330E+0 7.373737E-8 1.464222E+0 9.239360E-1 2.170330E+0 7.474747E-8 1.464222E+0 9.239360E-1 2.170330E+0 7.575758E-8 1.464222E+0 9.239360E-1 2.170330E+0 7.676768E-8 1.464222E+0 9.239360E-1 2.170330E+0 7.777778E-8 1.464222E+0 9.239360E-1 2.170330E+0 7.878788E-8 1.464222E+0 9.239360E-1 2.170330E+0 7.979798E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.080808E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.181818E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.282828E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.383838E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.484848E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.585859E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.686869E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.787879E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.888889E-8 1.464222E+0 9.239360E-1 2.170330E+0 8.989899E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.090909E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.191919E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.292929E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.393939E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.494949E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.595960E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.696970E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.797980E-8 1.464222E+0 9.239360E-1 2.170330E+0 9.898990E-8 1.464222E+0 9.239360E-1 2.170330E+0 1.000000E-7 1.464222E+0 9.239360E-1 2.170330E+0 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 3.588805E+0 3.529391E+0 3.557196E+0 1.010101E-9 3.588893E+0 3.529463E+0 3.557295E+0 2.020202E-9 3.588890E+0 3.529468E+0 3.557293E+0 3.030303E-9 3.589041E+0 3.529505E+0 3.557669E+0 4.040404E-9 3.588989E+0 3.529521E+0 3.638998E+0 5.050505E-9 4.666024E+0 3.537564E+0 5.494985E+0 6.060606E-9 4.994840E+0 4.444951E+0 5.498592E+0 7.070707E-9 4.999068E+0 4.494582E+0 5.499824E+0 8.080808E-9 4.999871E+0 4.499221E+0 5.499956E+0 9.090909E-9 4.999958E+0 4.499874E+0 5.499977E+0 1.010101E-8 4.999973E+0 4.499962E+0 5.499986E+0 1.111111E-8 4.999980E+0 4.499977E+0 5.499991E+0 1.212121E-8 4.999984E+0 4.499981E+0 5.499994E+0 1.313131E-8 4.999988E+0 4.499984E+0 5.499996E+0 1.414141E-8 4.999991E+0 4.499986E+0 5.499998E+0 1.515152E-8 4.999993E+0 4.499988E+0 5.499998E+0 1.616162E-8 4.999994E+0 4.499990E+0 5.499999E+0 1.717172E-8 4.999996E+0 4.499991E+0 5.499999E+0 1.818182E-8 4.999997E+0 4.499993E+0 5.500000E+0 1.919192E-8 4.999997E+0 4.499994E+0 5.500000E+0 2.020202E-8 4.999998E+0 4.499995E+0 5.500000E+0 2.121212E-8 4.999998E+0 4.499995E+0 5.500000E+0 2.222222E-8 4.999999E+0 4.499996E+0 5.500000E+0 2.323232E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.424242E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.525253E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.626263E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.727273E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.828283E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.929293E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.030303E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.131313E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.232323E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.333333E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.434343E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.535354E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.636364E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.737374E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.838384E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.939394E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.141414E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.242424E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.343434E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.444444E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.545455E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.646465E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.747475E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.848485E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.949495E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.151515E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.252525E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.353535E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.454545E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.555556E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.656566E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.757576E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.858586E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.959596E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.060606E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.161616E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.262626E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.363636E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.464646E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.565657E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.666667E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.767677E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.868687E-8 5.000000E+0 4.500000E+0 5.500000E+0 6.969697E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.070707E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.171717E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.272727E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.373737E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.474747E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.575758E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.676768E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.777778E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.878788E-8 5.000000E+0 4.500000E+0 5.500000E+0 7.979798E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.080808E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.181818E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.282828E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.383838E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.484848E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.585859E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.686869E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.787879E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.888889E-8 5.000000E+0 4.500000E+0 5.500000E+0 8.989899E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.090909E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.191919E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.292929E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.393939E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.494949E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.595960E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.696970E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.797980E-8 5.000000E+0 4.500000E+0 5.500000E+0 9.898990E-8 5.000000E+0 4.500000E+0 5.500000E+0 1.000000E-7 5.000000E+0 4.500000E+0 5.500000E+0 | [Ramp] R_load=50 dV/dt_r 8.785E-1/7.131E-10 5.544E-1/9.024E-10 1.302E+0/6.404E-10 dV/dt_f 8.467E-1/1.604E-9 5.824E-1/1.846E-9 1.166E+0/1.312E-9 | |[End Sxx_Output | |====================================================================== [End]