|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00M5 | TinyLogic(tm) HS 2-input NAND gate | SOT23-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s00m5_550.ibs | [File Rev] 1.0 | [Date] Oct 4, 2005 10:48:18 AM | [Source] SPICE to IBIS translation | [Notes] Cover the voltage range of 5.5 to 6.0 Volts. | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] NC7S00 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a Sxx_Input 50m 0.80n 0.27p 2 b Sxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y Sxx_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] Sxx_Input Model_type Input Vinh=4.2 Vinl=1.65 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 -40 85 | [Voltage Range] 5.75 5.5 6.0 | [GND Clamp] -5.750000E+0 -3.186754E+0 -3.071062E+0 -3.312110E+0 -5.650000E+0 -3.119968E+0 -3.005870E+0 -3.243586E+0 -5.550000E+0 -3.053182E+0 -2.940677E+0 -3.175062E+0 -5.450000E+0 -2.986397E+0 -2.875485E+0 -3.106539E+0 -5.250000E+0 -2.852825E+0 -2.745099E+0 -2.969492E+0 -5.150000E+0 -2.786040E+0 -2.679907E+0 -2.900968E+0 -5.050000E+0 -2.719254E+0 -2.614714E+0 -2.832445E+0 -4.950000E+0 -2.652468E+0 -2.549522E+0 -2.763921E+0 -4.850000E+0 -2.585682E+0 -2.484329E+0 -2.695398E+0 -4.750000E+0 -2.518897E+0 -2.419136E+0 -2.626874E+0 -4.550000E+0 -2.385325E+0 -2.288752E+0 -2.489827E+0 -4.450000E+0 -2.318540E+0 -2.223559E+0 -2.421304E+0 -4.350000E+0 -2.251754E+0 -2.158367E+0 -2.352780E+0 -4.250000E+0 -2.184968E+0 -2.093174E+0 -2.284257E+0 -4.150000E+0 -2.118183E+0 -2.027982E+0 -2.215733E+0 -4.050000E+0 -2.051397E+0 -1.962789E+0 -2.147210E+0 -3.850000E+0 -1.917826E+0 -1.832405E+0 -2.010163E+0 -3.750000E+0 -1.851040E+0 -1.767212E+0 -1.941639E+0 -3.650000E+0 -1.784255E+0 -1.702020E+0 -1.873116E+0 -3.550000E+0 -1.717469E+0 -1.636828E+0 -1.804593E+0 -3.450000E+0 -1.650684E+0 -1.571636E+0 -1.736069E+0 -3.350000E+0 -1.583898E+0 -1.506444E+0 -1.667546E+0 -3.150000E+0 -1.450327E+0 -1.376060E+0 -1.530499E+0 -3.050000E+0 -1.383542E+0 -1.310868E+0 -1.461976E+0 -2.950000E+0 -1.316756E+0 -1.245675E+0 -1.393452E+0 -2.850000E+0 -1.249971E+0 -1.180486E+0 -1.324929E+0 -2.750000E+0 -1.183188E+0 -1.115331E+0 -1.256406E+0 -2.650000E+0 -1.116452E+0 -1.050229E+0 -1.187884E+0 -2.450000E+0 -9.832019E-1 -9.202072E-1 -1.051044E+0 -2.350000E+0 -9.167081E-1 -8.553048E-1 -9.827731E-1 -2.250000E+0 -8.503187E-1 -7.904896E-1 -9.146204E-1 -2.150000E+0 -7.840501E-1 -7.257761E-1 -8.466033E-1 -2.050000E+0 -7.179231E-1 -6.611829E-1 -7.787435E-1 -1.950000E+0 -6.519638E-1 -5.967341E-1 -7.110684E-1 -1.850000E+0 -5.862068E-1 -5.324616E-1 -6.436136E-1 -1.650000E+0 -4.554999E-1 -4.046385E-1 -5.095635E-1 -1.550000E+0 -3.907033E-1 -3.412414E-1 -4.431161E-1 -1.450000E+0 -3.264425E-1 -2.783617E-1 -3.772061E-1 -1.350000E+0 -2.629356E-1 -2.162488E-1 -3.120201E-1 -1.250000E+0 -2.005467E-1 -1.553606E-1 -2.478581E-1 -1.150000E+0 -1.399884E-1 -9.673862E-2 -1.852425E-1 -9.500000E-1 -3.376924E-2 -7.601579E-3 -7.001488E-2 -8.500000E-1 -5.955089E-3 -1.348105E-3 -2.585445E-2 -7.500000E-1 -1.240069E-3 -6.448680E-4 -4.640877E-3 -6.500000E-1 -5.649246E-4 -1.677306E-4 -1.018682E-3 -5.500000E-1 -1.930955E-4 -1.506965E-5 -4.429315E-4 -4.500000E-1 -2.862029E-5 -6.917450E-7 -1.749808E-4 -2.500000E-1 -1.080971E-7 -3.296958E-10 -4.373376E-6 -1.500000E-1 -3.730478E-9 -7.466144E-11 -3.155835E-7 -5.000000E-2 -1.522789E-10 -6.792254E-11 -1.394322E-8 5.000000E-2 -5.488847E-11 -6.409805E-11 2.893466E-9 1.500000E-1 -4.833822E-11 -6.029760E-11 3.663859E-9 2.500000E-1 -4.389178E-11 -5.649742E-11 3.823288E-9 4.500000E-1 -3.544531E-11 -4.889711E-11 4.022179E-9 5.500000E-1 -3.126965E-11 -4.509704E-11 4.108494E-9 6.500000E-1 -2.710521E-11 -4.129697E-11 4.191731E-9 7.500000E-1 -2.294609E-11 -3.749667E-11 4.273263E-9 8.500000E-1 -1.878986E-11 -3.369660E-11 4.353790E-9 9.500000E-1 -1.463452E-11 -2.989586E-11 4.433725E-9 1.150000E+0 -6.322942E-12 -2.229372E-11 4.592863E-9 1.250000E+0 -2.165823E-12 -1.849321E-11 4.672353E-9 1.350000E+0 1.992184E-12 -1.469136E-11 4.751930E-9 1.450000E+0 6.152856E-12 -1.088996E-11 4.831657E-9 1.550000E+0 1.031486E-11 -7.089440E-12 4.911588E-9 1.650000E+0 1.447820E-11 -3.288037E-12 4.991756E-9 1.850000E+0 2.281375E-11 4.315659E-12 5.152912E-9 1.950000E+0 2.698375E-11 8.117507E-12 5.233970E-9 2.050000E+0 3.115908E-11 1.191891E-11 5.315388E-9 2.150000E+0 3.533351E-11 1.572076E-11 5.397182E-9 2.250000E+0 3.951062E-11 1.952305E-11 5.479370E-9 2.350000E+0 4.369305E-11 2.332357E-11 5.562029E-9 2.450000E+0 4.787726E-11 2.712674E-11 5.645195E-9 2.650000E+0 5.626166E-11 3.472778E-11 5.813327E-9 2.750000E+0 6.046275E-11 3.852563E-11 5.898459E-9 2.850000E+0 6.465406E-11 4.232437E-11 5.984512E-9 2.950000E+0 6.885781E-11 4.612222E-11 6.071649E-9 3.050000E+0 7.306600E-11 4.991918E-11 6.159959E-9 3.150000E+0 7.728307E-11 5.371969E-11 6.249713E-9 3.350000E+0 8.574208E-11 6.131540E-11 6.434579E-9 3.450000E+0 8.998846E-11 6.511680E-11 6.530236E-9 3.550000E+0 9.424639E-11 6.891554E-11 6.628534E-9 3.650000E+0 9.851853E-11 7.271428E-11 6.729859E-9 3.750000E+0 1.028093E-10 7.651302E-11 6.834576E-9 3.850000E+0 1.071161E-10 8.031176E-11 6.943196E-9 4.050000E+0 1.157936E-10 8.791101E-11 7.174044E-9 4.150000E+0 1.201705E-10 9.170975E-11 7.297352E-9 4.250000E+0 1.245741E-10 9.550938E-11 7.426685E-9 4.350000E+0 1.290097E-10 9.930723E-11 7.562724E-9 4.450000E+0 1.334772E-10 1.031069E-10 7.706078E-9 4.550000E+0 1.379856E-10 1.069083E-10 7.857491E-9 4.750000E+0 1.471179E-10 1.145093E-10 8.187165E-9 4.850000E+0 1.517595E-10 1.183107E-10 8.367023E-9 4.950000E+0 1.564455E-10 1.221103E-10 8.558006E-9 5.050000E+0 1.611902E-10 1.259100E-10 8.760804E-9 5.150000E+0 1.659934E-10 1.297114E-10 8.976418E-9 5.250000E+0 1.708571E-10 1.335110E-10 9.205659E-9 5.450000E+0 1.807976E-10 1.411102E-10 9.708741E-9 5.550000E+0 1.858798E-10 1.449116E-10 9.984456E-9 5.650000E+0 1.910347E-10 1.487130E-10 1.027746E-8 5.750000E+0 1.962057E-10 1.525784E-10 1.058887E-8 | [POWER Clamp] -5.000000E-2 1.989857E-10 1.449116E-10 1.165744E-8 -1.500000E-1 2.044871E-10 1.487130E-10 1.235467E-8 -2.500000E-1 2.203588E-10 1.525784E-10 1.970545E-8 -3.500000E-1 6.719318E-10 1.565077E-10 1.792942E-7 -4.500000E-1 1.991510E-8 1.643805E-10 3.832946E-6 -5.500000E-1 8.496635E-7 6.728183E-10 8.747430E-5 -6.500000E-1 3.658991E-5 6.285538E-8 1.895973E-3 -7.500000E-1 1.491931E-3 7.719967E-6 2.260704E-2 -8.500000E-1 2.567844E-2 9.046005E-4 8.122736E-2 -9.500000E-1 9.131689E-2 2.881036E-2 1.590415E-1 -1.050000E+0 1.734541E-1 1.016994E-1 2.445118E-1 -1.150000E+0 2.616585E-1 1.881915E-1 3.337630E-1 -1.250000E+0 3.528201E-1 2.791123E-1 4.252205E-1 -1.350000E+0 4.457029E-1 3.722063E-1 5.181107E-1 -1.450000E+0 5.397055E-1 4.665740E-1 6.119993E-1 -1.550000E+0 6.344960E-1 5.617757E-1 7.066158E-1 -1.650000E+0 7.298788E-1 6.575611E-1 8.017699E-1 -1.750000E+0 8.257267E-1 7.537804E-1 8.973677E-1 -1.850000E+0 9.219453E-1 8.503337E-1 9.933136E-1 -1.950000E+0 1.018436E+0 9.471521E-1 1.089430E+0 -2.050000E+0 1.115061E+0 1.044159E+0 1.185686E+0 -2.150000E+0 1.211788E+0 1.141273E+0 1.282071E+0 -2.250000E+0 1.308607E+0 1.238498E+0 1.378580E+0 -2.350000E+0 1.405542E+0 1.335827E+0 1.475204E+0 -2.450000E+0 1.502576E+0 1.433251E+0 1.571917E+0 -2.550000E+0 1.599652E+0 1.530745E+0 1.668642E+0 -2.650000E+0 1.696734E+0 1.628250E+0 1.765372E+0 -2.750000E+0 1.793822E+0 1.725734E+0 1.862107E+0 -2.850000E+0 1.890916E+0 1.823221E+0 1.958847E+0 -2.950000E+0 1.988015E+0 1.920724E+0 2.055592E+0 -3.050000E+0 2.085119E+0 2.018235E+0 2.152346E+0 -3.150000E+0 2.182228E+0 2.115753E+0 2.249110E+0 -3.250000E+0 2.279341E+0 2.213277E+0 2.345889E+0 -3.350000E+0 2.376458E+0 2.310806E+0 2.442687E+0 -3.450000E+0 2.473579E+0 2.408342E+0 2.539506E+0 -3.550000E+0 2.570704E+0 2.505882E+0 2.636346E+0 -3.650000E+0 2.667832E+0 2.603427E+0 2.733208E+0 -3.750000E+0 2.764965E+0 2.700977E+0 2.830092E+0 -3.850000E+0 2.862103E+0 2.798532E+0 2.926997E+0 -3.950000E+0 2.959250E+0 2.896090E+0 3.023925E+0 -4.050000E+0 3.056412E+0 2.993653E+0 3.120876E+0 -4.150000E+0 3.153594E+0 3.091219E+0 3.217851E+0 -4.250000E+0 3.250803E+0 3.188788E+0 3.314849E+0 -4.350000E+0 3.348040E+0 3.286360E+0 3.411872E+0 -4.450000E+0 3.445304E+0 3.383936E+0 3.508921E+0 -4.550000E+0 3.542597E+0 3.481514E+0 3.605999E+0 -4.650000E+0 3.639917E+0 3.579096E+0 3.703111E+0 -4.750000E+0 3.737265E+0 3.676685E+0 3.800274E+0 -4.850000E+0 3.834641E+0 3.774287E+0 3.897542E+0 -4.950000E+0 3.932045E+0 3.871916E+0 3.995026E+0 -5.050000E+0 4.029479E+0 3.969584E+0 4.093013E+0 -5.150000E+0 4.126944E+0 4.067295E+0 4.196846E+0 -5.250000E+0 4.224442E+0 4.165047E+0 4.289500E+0 -5.350000E+0 4.321979E+0 4.262840E+0 4.385171E+0 -5.450000E+0 4.419572E+0 4.360672E+0 4.481384E+0 -5.550000E+0 4.517301E+0 4.458544E+0 4.577822E+0 -5.650000E+0 4.615472E+0 4.556455E+0 4.674388E+0 -5.750000E+0 4.714763E+0 4.654406E+0 4.771040E+0 | |[End Sxx_Input | |====================================================================== | [Model] Sxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 6p 6p 6p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.75 5.5 6.0 | [Pullup] -5.750000E+0 4.818234E+0 4.885216E+0 4.754257E+0 -5.550000E+0 4.619417E+0 4.687213E+0 4.553490E+0 -5.450000E+0 4.520102E+0 4.588271E+0 4.453612E+0 -5.250000E+0 4.321567E+0 4.390480E+0 4.254127E+0 -5.050000E+0 4.123150E+0 4.192795E+0 4.054762E+0 -4.850000E+0 3.924848E+0 3.995206E+0 3.855506E+0 -4.750000E+0 3.825741E+0 3.896445E+0 3.755923E+0 -4.550000E+0 3.627614E+0 3.698989E+0 3.556861E+0 -4.350000E+0 3.429608E+0 3.501609E+0 3.357953E+0 -4.150000E+0 3.231714E+0 3.304279E+0 3.159228E+0 -4.050000E+0 3.132796E+0 3.205623E+0 3.059944E+0 -3.850000E+0 2.934986E+0 3.008322E+0 2.861495E+0 -3.650000E+0 2.737196E+0 2.811034E+0 2.663111E+0 -3.450000E+0 2.539434E+0 2.613758E+0 2.464795E+0 -3.350000E+0 2.440606E+0 2.515149E+0 2.365694E+0 -3.150000E+0 2.243098E+0 2.318091E+0 2.167622E+0 -2.950000E+0 2.045818E+0 2.121279E+0 1.969753E+0 -2.750000E+0 1.848809E+0 1.924758E+0 1.772127E+0 -2.650000E+0 1.750425E+0 1.826625E+0 1.673422E+0 -2.450000E+0 1.553944E+0 1.630659E+0 1.476314E+0 -2.250000E+0 1.357921E+0 1.435174E+0 1.279580E+0 -2.050000E+0 1.162441E+0 1.240260E+0 1.083392E+0 -1.950000E+0 1.064992E+0 1.143094E+0 9.855917E-1 -1.750000E+0 8.708759E-1 9.495287E-1 7.907734E-1 -1.550000E+0 6.781657E-1 7.573380E-1 5.973287E-1 -1.350000E+0 4.876833E-1 5.672222E-1 4.062803E-1 -1.250000E+0 3.938268E-1 4.733640E-1 3.124132E-1 -1.050000E+0 2.117642E-1 2.899423E-1 1.330925E-1 -8.500000E-1 5.469597E-2 1.201199E-1 2.396742E-2 -6.500000E-1 1.208097E-2 1.441067E-2 1.712786E-2 -5.500000E-1 1.013893E-2 7.649147E-3 1.458149E-2 -3.500000E-1 6.463408E-3 4.649097E-3 9.387229E-3 -1.500000E-1 2.768300E-3 1.976813E-3 4.060861E-3 5.000000E-2 -9.137102E-4 -6.490462E-4 -1.349378E-3 1.500000E-1 -2.703062E-3 -1.921182E-3 -3.982389E-3 3.500000E-1 -6.130391E-3 -4.361842E-3 -8.989408E-3 5.500000E-1 -9.357605E-3 -6.664777E-3 -1.365858E-2 7.500000E-1 -1.238678E-2 -8.830512E-3 -1.799873E-2 8.500000E-1 -1.382775E-2 -9.862096E-3 -2.004814E-2 1.050000E+0 -1.656376E-2 -1.182304E-2 -2.391090E-2 1.250000E+0 -1.910696E-2 -1.364816E-2 -2.746588E-2 1.450000E+0 -2.145946E-2 -1.533803E-2 -3.072126E-2 1.550000E+0 -2.256487E-2 -1.613245E-2 -3.223909E-2 1.750000E+0 -2.463536E-2 -1.762061E-2 -3.505994E-2 1.950000E+0 -2.652059E-2 -1.897514E-2 -3.760073E-2 2.150000E+0 -2.822290E-2 -2.019679E-2 -3.986890E-2 2.250000E+0 -2.900622E-2 -2.075806E-2 -4.090300E-2 2.450000E+0 -3.043892E-2 -2.178215E-2 -4.277560E-2 2.650000E+0 -3.169574E-2 -2.267620E-2 -4.439310E-2 2.850000E+0 -3.278104E-2 -2.344240E-2 -4.576302E-2 2.950000E+0 -3.326134E-2 -2.377871E-2 -4.635842E-2 3.150000E+0 -3.410355E-2 -2.436174E-2 -4.738149E-2 3.350000E+0 -3.480138E-2 -2.483499E-2 -4.820576E-2 3.550000E+0 -3.537760E-2 -2.521672E-2 -4.886906E-2 3.650000E+0 -3.562836E-2 -2.538053E-2 -4.915238E-2 3.850000E+0 -3.607050E-2 -2.566797E-2 -4.964304E-2 4.050000E+0 -3.644957E-2 -2.591562E-2 -5.005397E-2 4.250000E+0 -3.678000E-2 -2.613442E-2 -5.040482E-2 4.350000E+0 -3.693030E-2 -2.623518E-2 -5.056228E-2 4.550000E+0 -3.720603E-2 -2.642234E-2 -5.084816E-2 4.750000E+0 -3.745374E-2 -2.659318E-2 -5.110226E-2 4.950000E+0 -3.767830E-2 -2.675028E-2 -5.133103E-2 5.050000E+0 -3.778312E-2 -2.682432E-2 -5.143749E-2 5.250000E+0 -3.797979E-2 -2.696442E-2 -5.163708E-2 5.450000E+0 -3.816137E-2 -2.709504E-2 -5.182168E-2 5.650000E+0 -3.833008E-2 -2.718751E-2 -5.199416E-2 5.750000E+0 -3.841021E-2 -2.724692E-2 -5.207668E-2 5.900000E+0 -3.852575E-2 -2.738042E-2 -5.223587E-2 6.100000E+0 -3.867662E-2 -2.811154E-2 -5.235139E-2 6.300000E+0 -3.923561E-2 -5.263443E-2 -5.250269E-2 6.400000E+0 -4.042038E-2 -1.199484E-1 -5.258778E-2 6.600000E+0 -5.412356E-2 -3.275047E-1 -5.403665E-2 6.800000E+0 -2.103873E-1 -5.640128E-1 -6.106922E-2 7.000000E+0 -4.461066E-1 -8.102656E-1 -1.063778E-1 7.100000E+0 -5.709818E-1 -9.353297E-1 -2.047081E-1 7.300000E+0 -8.266725E-1 -1.187884E+0 -4.508708E-1 7.500000E+0 -1.086800E+0 -1.442670E+0 -7.137503E-1 7.700000E+0 -1.349468E+0 -1.698980E+0 -9.824008E-1 7.800000E+0 -1.481457E+0 -1.827569E+0 -1.117906E+0 8.000000E+0 -1.746395E+0 -2.085431E+0 -1.390432E+0 8.200000E+0 -2.012322E+0 -2.344036E+0 -1.664380E+0 8.400000E+0 -2.278998E+0 -2.603127E+0 -1.939325E+0 8.500000E+0 -2.412565E+0 -2.732695E+0 -2.077088E+0 8.700000E+0 -2.679920E+0 -2.991841E+0 -2.353081E+0 8.900000E+0 -2.947307E+0 -3.251000E+0 -2.629532E+0 9.100000E+0 -3.214720E+0 -3.510175E+0 -2.906083E+0 9.200000E+0 -3.348437E+0 -3.639768E+0 -3.044378E+0 9.400000E+0 -3.615894E+0 -3.898968E+0 -3.321010E+0 9.600000E+0 -3.883383E+0 -4.158186E+0 -3.597701E+0 9.800000E+0 -4.150906E+0 -4.417425E+0 -3.874453E+0 9.900000E+0 -4.284681E+0 -4.547053E+0 -4.012854E+0 1.010000E+1 -4.552260E+0 -4.806324E+0 -4.289703E+0 1.030000E+1 -4.819878E+0 -5.065619E+0 -4.566621E+0 1.050000E+1 -5.087536E+0 -5.324939E+0 -4.843609E+0 1.060000E+1 -5.221382E+0 -5.454609E+0 -4.982131E+0 1.080000E+1 -5.489105E+0 -5.713967E+0 -5.259228E+0 1.100000E+1 -5.756873E+0 -5.973353E+0 -5.536401E+0 1.120000E+1 -6.024686E+0 -6.232766E+0 -5.813651E+0 1.130000E+1 -6.158611E+0 -6.362483E+0 -5.952305E+0 1.150000E+1 -6.426496E+0 -6.621940E+0 -6.229672E+0 | [Pulldown] -5.750000E+0 -6.379300E+0 -6.265432E+0 -6.507755E+0 -5.550000E+0 -6.112170E+0 -6.006435E+0 -6.231702E+0 -5.450000E+0 -5.978605E+0 -5.876937E+0 -6.093676E+0 -5.250000E+0 -5.711474E+0 -5.617940E+0 -5.817623E+0 -5.050000E+0 -5.444344E+0 -5.358943E+0 -5.541570E+0 -4.850000E+0 -5.177213E+0 -5.099946E+0 -5.265517E+0 -4.750000E+0 -5.043648E+0 -4.970448E+0 -5.127490E+0 -4.550000E+0 -4.776517E+0 -4.711451E+0 -4.851438E+0 -4.350000E+0 -4.509387E+0 -4.452454E+0 -4.575385E+0 -4.150000E+0 -4.242256E+0 -4.193457E+0 -4.299332E+0 -4.050000E+0 -4.108691E+0 -4.063958E+0 -4.161306E+0 -3.850000E+0 -3.841560E+0 -3.804961E+0 -3.885253E+0 -3.650000E+0 -3.574430E+0 -3.545964E+0 -3.609201E+0 -3.450000E+0 -3.307299E+0 -3.286967E+0 -3.333148E+0 -3.350000E+0 -3.173734E+0 -3.157468E+0 -3.195122E+0 -3.150000E+0 -2.906603E+0 -2.898471E+0 -2.919070E+0 -2.950000E+0 -2.639473E+0 -2.639473E+0 -2.643019E+0 -2.750000E+0 -2.372370E+0 -2.380494E+0 -2.367003E+0 -2.650000E+0 -2.238926E+0 -2.251112E+0 -2.229096E+0 -2.450000E+0 -1.972493E+0 -1.992833E+0 -1.953686E+0 -2.250000E+0 -1.706809E+0 -1.735348E+0 -1.678948E+0 -2.050000E+0 -1.442123E+0 -1.478904E+0 -1.405126E+0 -1.950000E+0 -1.310271E+0 -1.351186E+0 -1.268673E+0 -1.750000E+0 -1.047912E+0 -1.097096E+0 -9.970626E-1 -1.550000E+0 -7.881961E-1 -8.455625E-1 -7.281153E-1 -1.350000E+0 -5.331707E-1 -5.982798E-1 -4.643548E-1 -1.250000E+0 -4.088586E-1 -4.773134E-1 -3.364961E-1 -1.050000E+0 -1.758196E-1 -2.463692E-1 -1.069478E-1 -8.500000E-1 -2.897508E-2 -6.042165E-2 -2.933008E-2 -6.500000E-1 -1.467745E-2 -1.212548E-2 -1.830753E-2 -5.500000E-1 -1.184625E-2 -9.649157E-3 -1.422628E-2 -3.500000E-1 -7.474035E-3 -6.116619E-3 -8.969311E-3 -1.500000E-1 -3.254050E-3 -2.657382E-3 -3.908917E-3 0.0 -2.990475E-10 -2.998999E-10 -3.120001E-10 1.000000E-1 2.153563E-3 1.751811E-3 2.594928E-3 3.000000E-1 6.246108E-3 5.060748E-3 7.556302E-3 5.000000E-1 1.005132E-2 8.109953E-3 1.221041E-2 7.000000E-1 1.356781E-2 1.089932E-2 1.655414E-2 8.000000E-1 1.521737E-2 1.219654E-2 1.860867E-2 1.000000E+0 1.829830E-2 1.459609E-2 2.248107E-2 1.200000E+0 2.108722E-2 1.673578E-2 2.603522E-2 1.400000E+0 2.358258E-2 1.861560E-2 2.926738E-2 1.500000E+0 2.471953E-2 1.945799E-2 3.076120E-2 1.700000E+0 2.676972E-2 2.094724E-2 3.349966E-2 1.900000E+0 2.851529E-2 2.217372E-2 3.589387E-2 2.100000E+0 2.993860E-2 2.313207E-2 3.791177E-2 2.200000E+0 3.051964E-2 2.350969E-2 3.875982E-2 2.400000E+0 3.141156E-2 2.407839E-2 4.008871E-2 2.600000E+0 3.199534E-2 2.445556E-2 4.095259E-2 2.800000E+0 3.237627E-2 2.471232E-2 4.149187E-2 2.900000E+0 3.251812E-2 2.481131E-2 4.168485E-2 3.100000E+0 3.273895E-2 2.496984E-2 4.197558E-2 3.300000E+0 3.290318E-2 2.509155E-2 4.218408E-2 3.500000E+0 3.303079E-2 2.518844E-2 4.234184E-2 3.600000E+0 3.308474E-2 2.523001E-2 4.240753E-2 3.800000E+0 3.317800E-2 2.530265E-2 4.251983E-2 4.000000E+0 3.325632E-2 2.536440E-2 4.261313E-2 4.200000E+0 3.332371E-2 2.541805E-2 4.269277E-2 4.300000E+0 3.335427E-2 2.544255E-2 4.272872E-2 4.500000E+0 3.341089E-2 2.548830E-2 4.279501E-2 4.700000E+0 3.346400E-2 2.553178E-2 4.285672E-2 4.900000E+0 3.351723E-2 2.557606E-2 4.291801E-2 5.000000E+0 3.354532E-2 2.559971E-2 4.295015E-2 5.200000E+0 3.360813E-2 2.565311E-2 4.302164E-2 5.400000E+0 3.368583E-2 2.571965E-2 4.310993E-2 5.600000E+0 3.378726E-2 2.580655E-2 4.322558E-2 5.700000E+0 3.385011E-2 2.586023E-2 4.329758E-2 5.900000E+0 3.400739E-2 2.599762E-2 4.347892E-2 6.100000E+0 3.421767E-2 2.798586E-2 4.372347E-2 6.300000E+0 3.450196E-2 1.071585E-1 4.404876E-2 6.400000E+0 3.486539E-2 1.858229E-1 4.424753E-2 6.600000E+0 8.449182E-2 3.627887E-1 4.473224E-2 6.800000E+0 2.467416E-1 5.495598E-1 4.611591E-2 7.000000E+0 4.312061E-1 7.405572E-1 1.345527E-1 7.100000E+0 5.261001E-1 8.370076E-1 2.209094E-1 7.300000E+0 7.185832E-1 1.031237E+0 4.073479E-1 7.500000E+0 9.133028E-1 1.226839E+0 6.001149E-1 7.700000E+0 1.109541E+0 1.423456E+0 7.956239E-1 7.800000E+0 1.208115E+0 1.522052E+0 8.940092E-1 8.000000E+0 1.405965E+0 1.719675E+0 1.091759E+0 8.200000E+0 1.604455E+0 1.917901E+0 1.290670E+0 8.400000E+0 1.803563E+0 2.116640E+0 1.490401E+0 8.500000E+0 1.903328E+0 2.216184E+0 1.590425E+0 8.700000E+0 2.103230E+0 2.415597E+0 1.791011E+0 8.900000E+0 2.303590E+0 2.615415E+0 1.992162E+0 9.100000E+0 2.504373E+0 2.815556E+0 2.193789E+0 9.200000E+0 2.604916E+0 2.915704E+0 2.294770E+0 9.400000E+0 2.806254E+0 3.116157E+0 2.497048E+0 9.600000E+0 3.007835E+0 3.316829E+0 2.699731E+0 9.800000E+0 3.209668E+0 3.517743E+0 2.902745E+0 9.900000E+0 3.310694E+0 3.618307E+0 3.004369E+0 1.010000E+1 3.513034E+0 3.819692E+0 3.207959E+0 1.030000E+1 3.715834E+0 4.021466E+0 3.412189E+0 1.050000E+1 3.919121E+0 4.223652E+0 3.617066E+0 1.060000E+1 4.020946E+0 4.324904E+0 3.719730E+0 1.080000E+1 4.224963E+0 4.527744E+0 3.925483E+0 1.100000E+1 4.429471E+0 4.731057E+0 4.131775E+0 1.120000E+1 4.634482E+0 4.934905E+0 4.338578E+0 1.130000E+1 4.737186E+0 5.037088E+0 4.442167E+0 1.150000E+1 4.943169E+0 5.243047E+0 4.649813E+0 | [Falling Waveform] R_fixture=50 V_fixture=5.75 V_fixture_min=5.5 V_fixture_max=6.0 0.0 5.750000E+0 5.500000E+0 6.000000E+0 1.010101E-9 5.750188E+0 5.500172E+0 6.000163E+0 2.020202E-9 5.749769E+0 5.499957E+0 5.999364E+0 3.030303E-9 5.749173E+0 5.499659E+0 5.998331E+0 4.040404E-9 5.745694E+0 5.497641E+0 6.035117E+0 5.050505E-9 5.380176E+0 5.559058E+0 4.896049E+0 6.060606E-9 4.583754E+0 4.946587E+0 4.222236E+0 7.070707E-9 4.281715E+0 4.555504E+0 3.997026E+0 8.080808E-9 4.155333E+0 4.356400E+0 3.913001E+0 9.090909E-9 4.110378E+0 4.277542E+0 3.885593E+0 1.010101E-8 4.094466E+0 4.247329E+0 3.876634E+0 1.111111E-8 4.088831E+0 4.235838E+0 3.873697E+0 1.212121E-8 4.086826E+0 4.231462E+0 3.872726E+0 1.313131E-8 4.086109E+0 4.229795E+0 3.872403E+0 1.414141E-8 4.085850E+0 4.229158E+0 3.872293E+0 1.515152E-8 4.085755E+0 4.228913E+0 3.872255E+0 1.616162E-8 4.085718E+0 4.228818E+0 3.872241E+0 1.717172E-8 4.085703E+0 4.228780E+0 3.872236E+0 1.818182E-8 4.085696E+0 4.228764E+0 3.872233E+0 1.919192E-8 4.085692E+0 4.228757E+0 3.872232E+0 2.020202E-8 4.085690E+0 4.228753E+0 3.872232E+0 2.121212E-8 4.085688E+0 4.228750E+0 3.872231E+0 2.222222E-8 4.085687E+0 4.228748E+0 3.872231E+0 2.323232E-8 4.085686E+0 4.228747E+0 3.872231E+0 2.424242E-8 4.085686E+0 4.228746E+0 3.872231E+0 2.525253E-8 4.085685E+0 4.228745E+0 3.872231E+0 2.626263E-8 4.085685E+0 4.228744E+0 3.872231E+0 2.727273E-8 4.085684E+0 4.228743E+0 3.872231E+0 2.828283E-8 4.085684E+0 4.228743E+0 3.872230E+0 2.929293E-8 4.085684E+0 4.228742E+0 3.872230E+0 3.030303E-8 4.085684E+0 4.228742E+0 3.872230E+0 3.131313E-8 4.085684E+0 4.228741E+0 3.872230E+0 3.232323E-8 4.085684E+0 4.228741E+0 3.872230E+0 3.333333E-8 4.085683E+0 4.228741E+0 3.872230E+0 3.434343E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.535354E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.636364E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.737374E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.838384E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.939394E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.040404E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.141414E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.242424E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.343434E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.444444E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.545455E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.646465E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.747475E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.848485E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.949495E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.050505E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.151515E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.252525E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.353535E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.454545E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.555556E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.656566E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.757576E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.858586E-8 4.085683E+0 4.228739E+0 3.872230E+0 5.959596E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.060606E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.161616E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.262626E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.363636E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.464646E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.565657E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.666667E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.767677E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.868687E-8 4.085683E+0 4.228739E+0 3.872230E+0 6.969697E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.070707E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.171717E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.272727E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.373737E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.474747E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.575758E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.676768E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.777778E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.878788E-8 4.085683E+0 4.228739E+0 3.872230E+0 7.979798E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.080808E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.181818E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.282828E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.383838E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.484848E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.585859E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.686869E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.787879E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.888889E-8 4.085683E+0 4.228739E+0 3.872230E+0 8.989899E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.090909E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.191919E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.292929E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.393939E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.494949E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.595960E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.696970E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.797980E-8 4.085683E+0 4.228739E+0 3.872230E+0 9.898990E-8 4.085683E+0 4.228739E+0 3.872230E+0 1.000000E-7 4.085683E+0 4.228739E+0 3.872230E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.812186E+0 1.303894E+0 2.444300E+0 1.010101E-9 1.812360E+0 1.304039E+0 2.444475E+0 2.020202E-9 1.812103E+0 1.303934E+0 2.443924E+0 3.030303E-9 1.811595E+0 1.303685E+0 2.443018E+0 4.040404E-9 1.795802E+0 1.302163E+0 1.571764E+0 5.050505E-9 1.587164E-2 4.261806E-1 -5.210606E-3 6.060606E-9 2.538555E-3 1.251089E-3 1.756402E-3 7.070707E-9 1.216684E-3 2.169682E-3 7.808167E-4 8.080808E-9 5.317578E-4 9.639037E-4 3.343126E-4 9.090909E-9 2.491156E-4 4.342256E-4 1.556356E-4 1.010101E-8 1.321360E-4 2.092024E-4 8.061653E-5 1.111111E-8 8.074511E-5 1.138078E-4 4.607919E-5 1.212121E-8 5.548342E-5 7.184204E-5 2.830652E-5 1.313131E-8 4.117117E-5 5.190993E-5 1.820266E-5 1.414141E-8 3.187881E-5 4.119907E-5 1.201701E-5 1.515152E-8 2.521233E-5 3.449955E-5 8.047161E-6 1.616162E-8 2.013711E-5 2.968250E-5 5.429372E-6 1.717172E-8 1.615265E-5 2.586391E-5 3.677713E-6 1.818182E-8 1.297871E-5 2.266305E-5 2.496677E-6 1.919192E-8 1.043421E-5 1.990379E-5 1.697306E-6 2.020202E-8 8.389142E-6 1.749432E-5 1.155221E-6 2.121212E-8 6.744159E-6 1.537864E-5 7.872629E-7 2.222222E-8 5.420898E-6 1.351704E-5 5.373796E-7 2.323232E-8 4.356670E-6 1.187806E-5 0.0 2.424242E-8 3.501022E-6 1.043521E-5 0.0 2.525253E-8 2.813279E-6 9.165415E-6 0.0 2.626263E-8 2.260641E-6 8.048387E-6 0.0 2.727273E-8 1.816666E-6 7.066144E-6 0.0 2.828283E-8 1.460055E-6 6.202754E-6 0.0 2.929293E-8 1.173659E-6 5.444095E-6 0.0 3.030303E-8 9.437105E-7 4.777716E-6 0.0 3.131313E-8 7.591229E-7 4.192601E-6 0.0 3.232323E-8 6.109105E-7 3.678861E-6 0.0 3.333333E-8 -1.368664E-19 3.227886E-6 0.0 3.434343E-8 0.0 2.832077E-6 0.0 3.535354E-8 0.0 2.484742E-6 0.0 3.636364E-8 0.0 2.179987E-6 0.0 3.737374E-8 0.0 1.912623E-6 0.0 3.838384E-8 0.0 1.678089E-6 0.0 3.939394E-8 0.0 1.472373E-6 0.0 4.040404E-8 0.0 1.291948E-6 0.0 4.141414E-8 0.0 1.133716E-6 0.0 4.242424E-8 0.0 9.949563E-7 0.0 4.343434E-8 0.0 8.732793E-7 0.0 4.444444E-8 0.0 7.665870E-7 0.0 4.545455E-8 0.0 6.730386E-7 0.0 4.646465E-8 0.0 5.910161E-7 0.0 4.747475E-8 0.0 5.191043E-7 0.0 4.848485E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.050505E-8 0.0 0.0 0.0 5.151515E-8 0.0 0.0 0.0 5.252525E-8 0.0 0.0 0.0 5.353535E-8 0.0 0.0 0.0 5.454545E-8 0.0 0.0 0.0 5.555556E-8 0.0 0.0 0.0 5.656566E-8 0.0 0.0 0.0 5.757576E-8 0.0 0.0 0.0 5.858586E-8 0.0 0.0 0.0 5.959596E-8 0.0 0.0 0.0 6.060606E-8 0.0 0.0 0.0 6.161616E-8 0.0 0.0 0.0 6.262626E-8 0.0 0.0 0.0 6.363636E-8 0.0 0.0 0.0 6.464646E-8 0.0 0.0 0.0 6.565657E-8 0.0 0.0 0.0 6.666667E-8 0.0 0.0 0.0 6.767677E-8 0.0 0.0 0.0 6.868687E-8 0.0 0.0 0.0 6.969697E-8 0.0 0.0 0.0 7.070707E-8 0.0 0.0 0.0 7.171717E-8 0.0 0.0 0.0 7.272727E-8 0.0 0.0 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 -1.687006E-6 -1.490683E-7 -2.975036E-6 2.020202E-9 -3.122996E-5 -1.553159E-5 -4.419432E-5 3.030303E-9 -3.568079E-5 -2.533463E-5 -6.035701E-5 4.040404E-9 -3.699864E-4 -1.371920E-4 -5.056593E-3 5.050505E-9 2.019445E-1 -1.471001E-2 1.514490E+0 6.060606E-9 1.600920E+0 6.304491E-1 2.389218E+0 7.070707E-9 1.786106E+0 1.199343E+0 2.438013E+0 8.080808E-9 1.809587E+0 1.291482E+0 2.443673E+0 9.090909E-9 1.811806E+0 1.302346E+0 2.444138E+0 1.010101E-8 1.812038E+0 1.303615E+0 2.444212E+0 1.111111E-8 1.812085E+0 1.303776E+0 2.444245E+0 1.212121E-8 1.812110E+0 1.303807E+0 2.444265E+0 1.313131E-8 1.812127E+0 1.303821E+0 2.444278E+0 1.414141E-8 1.812141E+0 1.303832E+0 2.444286E+0 1.515152E-8 1.812151E+0 1.303841E+0 2.444291E+0 1.616162E-8 1.812159E+0 1.303849E+0 2.444294E+0 1.717172E-8 1.812165E+0 1.303855E+0 2.444296E+0 1.818182E-8 1.812170E+0 1.303860E+0 2.444298E+0 1.919192E-8 1.812174E+0 1.303865E+0 2.444298E+0 2.020202E-8 1.812177E+0 1.303869E+0 2.444299E+0 2.121212E-8 1.812179E+0 1.303872E+0 2.444299E+0 2.222222E-8 1.812181E+0 1.303875E+0 2.444300E+0 2.323232E-8 1.812182E+0 1.303878E+0 2.444300E+0 2.424242E-8 1.812183E+0 1.303880E+0 2.444300E+0 2.525253E-8 1.812184E+0 1.303882E+0 2.444300E+0 2.626263E-8 1.812184E+0 1.303883E+0 2.444300E+0 2.727273E-8 1.812185E+0 1.303885E+0 2.444300E+0 2.828283E-8 1.812185E+0 1.303886E+0 2.444300E+0 2.929293E-8 1.812186E+0 1.303887E+0 2.444300E+0 3.030303E-8 1.812186E+0 1.303888E+0 2.444300E+0 3.131313E-8 1.812186E+0 1.303889E+0 2.444300E+0 3.232323E-8 1.812186E+0 1.303889E+0 2.444300E+0 3.333333E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.434343E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.535354E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.636364E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.737374E-8 1.812187E+0 1.303891E+0 2.444300E+0 3.838384E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.939394E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.040404E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.141414E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.242424E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.343434E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.444444E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.545455E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.646465E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.747475E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.848485E-8 1.812187E+0 1.303893E+0 2.444300E+0 4.949495E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.050505E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.151515E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.252525E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.353535E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.454545E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.555556E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.656566E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.757576E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.858586E-8 1.812187E+0 1.303893E+0 2.444300E+0 5.959596E-8 1.812187E+0 1.303893E+0 2.444300E+0 6.060606E-8 1.812187E+0 1.303893E+0 2.444300E+0 6.161616E-8 1.812187E+0 1.303893E+0 2.444300E+0 6.262626E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.363636E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.464646E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.565657E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.666667E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.767677E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.868687E-8 1.812187E+0 1.303894E+0 2.444300E+0 6.969697E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.070707E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.171717E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.272727E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.373737E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.474747E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.575758E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.676768E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.777778E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.878788E-8 1.812187E+0 1.303894E+0 2.444300E+0 7.979798E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.080808E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.181818E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.282828E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.383838E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.484848E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.585859E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.686869E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.787879E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.888889E-8 1.812187E+0 1.303894E+0 2.444300E+0 8.989899E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.090909E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.191919E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.292929E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.393939E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.494949E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.595960E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.696970E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.797980E-8 1.812187E+0 1.303894E+0 2.444300E+0 9.898990E-8 1.812187E+0 1.303894E+0 2.444300E+0 1.000000E-7 1.812187E+0 1.303894E+0 2.444300E+0 | [Rising Waveform] R_fixture=50 V_fixture=5.75 V_fixture_min=5.5 V_fixture_max=6.0 0.0 4.085683E+0 4.228739E+0 3.872230E+0 1.010101E-9 4.085773E+0 4.228819E+0 3.872328E+0 2.020202E-9 4.085766E+0 4.228817E+0 3.872350E+0 3.030303E-9 4.086001E+0 4.228922E+0 3.872773E+0 4.040404E-9 4.085915E+0 4.228942E+0 3.977722E+0 5.050505E-9 5.572871E+0 4.509923E+0 5.999119E+0 6.060606E-9 5.745245E+0 5.483703E+0 5.998736E+0 7.070707E-9 5.749283E+0 5.496634E+0 5.999840E+0 8.080808E-9 5.749893E+0 5.499555E+0 5.999957E+0 9.090909E-9 5.749959E+0 5.499918E+0 5.999976E+0 1.010101E-8 5.749972E+0 5.499966E+0 5.999985E+0 1.111111E-8 5.749979E+0 5.499975E+0 5.999991E+0 1.212121E-8 5.749984E+0 5.499979E+0 5.999994E+0 1.313131E-8 5.749987E+0 5.499983E+0 5.999996E+0 1.414141E-8 5.749990E+0 5.499985E+0 5.999998E+0 1.515152E-8 5.749993E+0 5.499987E+0 5.999998E+0 1.616162E-8 5.749994E+0 5.499989E+0 5.999999E+0 1.717172E-8 5.749996E+0 5.499991E+0 5.999999E+0 1.818182E-8 5.749997E+0 5.499992E+0 6.000000E+0 1.919192E-8 5.749997E+0 5.499993E+0 6.000000E+0 2.020202E-8 5.749998E+0 5.499994E+0 6.000000E+0 2.121212E-8 5.749998E+0 5.499995E+0 6.000000E+0 2.222222E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.323232E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.424242E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.525253E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.626263E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.727273E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.828283E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.929293E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.030303E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.131313E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.232323E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.333333E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.434343E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.535354E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.636364E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.737374E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.838384E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.939394E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.040404E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.141414E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.242424E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.343434E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.444444E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.545455E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.646465E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.747475E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.848485E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.949495E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.050505E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.151515E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.252525E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.353535E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.454545E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.555556E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.656566E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.757576E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.858586E-8 5.750000E+0 5.500000E+0 6.000000E+0 5.959596E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.060606E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.161616E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.262626E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.363636E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.464646E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.565657E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.666667E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.767677E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.868687E-8 5.750000E+0 5.500000E+0 6.000000E+0 6.969697E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.070707E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.171717E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.272727E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.373737E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.474747E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.575758E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.676768E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.777778E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.878788E-8 5.750000E+0 5.500000E+0 6.000000E+0 7.979798E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.080808E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.181818E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.282828E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.383838E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.484848E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.585859E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.686869E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.787879E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.888889E-8 5.750000E+0 5.500000E+0 6.000000E+0 8.989899E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.090909E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.191919E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.292929E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.393939E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.494949E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.595960E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.696970E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.797980E-8 5.750000E+0 5.500000E+0 6.000000E+0 9.898990E-8 5.750000E+0 5.500000E+0 6.000000E+0 1.000000E-7 5.750000E+0 5.500000E+0 6.000000E+0 | [Ramp] R_load=50 dV/dt_r 1.087E+0/6.896E-10 7.823E-1/8.655E-10 1.467E+0/6.267E-10 dV/dt_f 9.986E-1/1.517E-9 7.628E-1/1.723E-9 1.277E+0/1.274E-9 | |[End Sxx_Output | |====================================================================== [End]