|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00 | TinyLogic(tm) HS 2-Input NAND Gate | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7s00m5_200.ibs | [File Rev] 1.0 | [Date] 04/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7s00p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 50m 0.85n 0.10p 2 b data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=1.29 Vinl=0.7 C_comp 2p NA 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.15 2.0 2.3 | [GND Clamp] -2.150000E+0 -9.166491E-2 -9.586857E-2 -8.758304E-2 -2.050000E+0 -8.433339E-2 -8.856070E-2 -8.022225E-2 -1.950000E+0 -7.701659E-2 -8.126870E-2 -7.287434E-2 -1.850000E+0 -6.971734E-2 -7.399542E-2 -6.554196E-2 -1.750000E+0 -6.243933E-2 -6.674454E-2 -5.822867E-2 -1.650000E+0 -5.518759E-2 -5.952093E-2 -5.093937E-2 -1.550000E+0 -4.796911E-2 -5.233123E-2 -4.368114E-2 -1.450000E+0 -4.079406E-2 -4.518477E-2 -3.646465E-2 -1.350000E+0 -3.367798E-2 -3.809524E-2 -2.930710E-2 -1.250000E+0 -2.664683E-2 -3.108385E-2 -2.223947E-2 -1.150000E+0 -1.974584E-2 -2.418655E-2 -1.532183E-2 -1.050000E+0 -1.306956E-2 -1.746713E-2 -8.704286E-3 -9.500000E-1 -6.855886E-3 -1.106167E-2 -2.911164E-3 -8.500000E-1 -1.905864E-3 -5.315841E-3 -1.396789E-4 -7.500000E-1 -1.086659E-4 -1.259794E-3 -1.271186E-6 -6.500000E-1 -2.681065E-6 -8.930335E-5 -4.597146E-8 -5.500000E-1 -9.371345E-8 -4.048373E-6 -3.408056E-8 -4.500000E-1 -3.191405E-8 -2.037359E-7 -3.200065E-8 -3.500000E-1 -2.853266E-8 -3.458857E-8 -3.000000E-8 -2.500000E-1 -2.650075E-8 -2.532954E-8 -2.800000E-8 -1.500000E-1 -2.450001E-8 -2.301431E-8 -2.600000E-8 -5.000000E-2 -2.250000E-8 -2.100062E-8 -2.400000E-8 5.000000E-2 -2.050000E-8 -1.900002E-8 -2.200000E-8 1.500000E-1 -1.850000E-8 -1.700000E-8 -2.000000E-8 2.500000E-1 -1.650000E-8 -1.500000E-8 -1.800000E-8 3.500000E-1 -1.450000E-8 -1.300000E-8 -1.600000E-8 4.500000E-1 -1.250000E-8 -1.100000E-8 -1.400000E-8 5.500000E-1 -1.050000E-8 -8.999999E-9 -1.200000E-8 6.500000E-1 -8.499999E-9 -6.999999E-9 -9.999999E-9 7.500000E-1 -6.499999E-9 -4.999999E-9 -7.999999E-9 8.500000E-1 -4.500000E-9 -3.000000E-9 -5.999999E-9 9.500000E-1 -2.500000E-9 -1.000000E-9 -3.999999E-9 1.050000E+0 -5.000000E-10 10.000000E-10 -2.000000E-9 1.150000E+0 1.500000E-9 3.000000E-9 1.110223E-16 1.250000E+0 3.499999E-9 4.999999E-9 2.000000E-9 1.350000E+0 5.499999E-9 6.999999E-9 4.000000E-9 1.450000E+0 7.499999E-9 8.999999E-9 5.999999E-9 1.550000E+0 9.499999E-9 1.100000E-8 7.999999E-9 1.650000E+0 1.150000E-8 1.300000E-8 9.999999E-9 1.750000E+0 1.350000E-8 1.500000E-8 1.200000E-8 1.850000E+0 1.550000E-8 1.700000E-8 1.400000E-8 1.950000E+0 1.750000E-8 1.900002E-8 1.600000E-8 2.050000E+0 1.950000E-8 2.100062E-8 1.800000E-8 2.150000E+0 2.150000E-8 2.301431E-8 2.000000E-8 | [POWER Clamp] -5.000000E-2 2.250000E-8 2.100062E-8 2.400000E-8 -1.500000E-1 2.450001E-8 2.301431E-8 2.600000E-8 -2.500000E-1 2.650075E-8 2.532954E-8 2.800000E-8 -3.500000E-1 2.853266E-8 3.458857E-8 3.000000E-8 -4.500000E-1 3.191405E-8 2.037359E-7 3.200065E-8 -5.500000E-1 9.371345E-8 4.048373E-6 3.408056E-8 -6.500000E-1 2.681065E-6 8.929966E-5 4.597146E-8 -7.500000E-1 1.085788E-4 1.259026E-3 1.271186E-6 -8.500000E-1 1.904708E-3 5.315749E-3 1.396789E-4 -9.500000E-1 6.855885E-3 1.106167E-2 2.910183E-3 -1.050000E+0 1.306563E-2 1.746516E-2 8.694731E-3 -1.150000E+0 1.974455E-2 2.418576E-2 1.531952E-2 -1.250000E+0 2.664630E-2 3.108385E-2 2.223868E-2 -1.350000E+0 3.367798E-2 3.809524E-2 2.930710E-2 -1.450000E+0 4.079406E-2 4.518477E-2 3.646465E-2 -1.550000E+0 4.796911E-2 5.233123E-2 4.368114E-2 -1.650000E+0 5.518759E-2 5.952093E-2 5.093937E-2 -1.750000E+0 6.243933E-2 6.674454E-2 5.822867E-2 -1.850000E+0 6.971734E-2 7.399542E-2 6.554196E-2 -1.950000E+0 7.701659E-2 8.126870E-2 7.287434E-2 -2.050000E+0 8.433339E-2 8.856070E-2 8.022225E-2 -2.150000E+0 9.166491E-2 9.586857E-2 8.758304E-2 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.075 Cref=50p C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.15 2.0 2.3 | [Pullup] -2.150000E+0 1.125575E+0 1.172360E+0 1.059793E+0 -2.050000E+0 1.038584E+0 1.102083E+0 9.450349E-1 -1.950000E+0 9.517535E-1 1.031897E+0 8.306472E-1 -1.850000E+0 8.651121E-1 9.618144E-1 7.167409E-1 -1.750000E+0 7.786989E-1 8.918518E-1 6.034850E-1 -1.650000E+0 6.925657E-1 8.220286E-1 4.911548E-1 -1.550000E+0 6.067841E-1 7.523700E-1 3.802428E-1 -1.450000E+0 5.214564E-1 6.829086E-1 2.717566E-1 -1.350000E+0 4.367363E-1 6.136884E-1 1.684362E-1 -1.250000E+0 3.528691E-1 5.447707E-1 8.031689E-2 -1.150000E+0 2.702797E-1 4.762449E-1 4.295882E-2 -1.050000E+0 1.897953E-1 4.082518E-1 3.322501E-2 -9.500000E-1 1.134380E-1 3.410445E-1 2.509672E-2 -8.500000E-1 4.716145E-2 2.751352E-1 1.997938E-2 -7.500000E-1 1.082687E-2 2.118450E-1 1.748724E-2 -6.500000E-1 5.873111E-3 1.528997E-1 1.512816E-2 -5.500000E-1 4.817095E-3 9.760405E-2 1.276944E-2 -4.500000E-1 3.880338E-3 4.778578E-2 1.041374E-2 -3.500000E-1 2.967216E-3 1.202922E-2 8.065679E-3 -2.500000E-1 2.079330E-3 1.405588E-3 5.730813E-3 -1.500000E-1 1.220951E-3 4.160946E-4 3.415935E-3 -5.000000E-2 3.971513E-4 1.252509E-4 1.129456E-3 5.000000E-2 -3.825590E-4 -1.184899E-4 -1.095633E-3 1.500000E-1 -1.093849E-3 -3.387901E-4 -3.121544E-3 2.500000E-1 -1.734740E-3 -5.364161E-4 -4.936332E-3 3.500000E-1 -2.307036E-3 -7.116854E-4 -6.550854E-3 4.500000E-1 -2.812488E-3 -8.649097E-4 -7.975330E-3 5.500000E-1 -3.252793E-3 -9.963957E-4 -9.219385E-3 6.500000E-1 -3.629599E-3 -1.106445E-3 -1.029208E-2 7.500000E-1 -3.944506E-3 -1.195353E-3 -1.120194E-2 8.500000E-1 -4.199063E-3 -1.263412E-3 -1.195699E-2 9.500000E-1 -4.394776E-3 -1.310907E-3 -1.256481E-2 1.050000E+0 -4.533105E-3 -1.338121E-3 -1.303252E-2 1.150000E+0 -4.615465E-3 -1.345866E-3 -1.336682E-2 1.250000E+0 -4.648592E-3 -1.347804E-3 -1.357404E-2 1.350000E+0 -4.674588E-3 -1.349745E-3 -1.370349E-2 1.450000E+0 -4.700750E-3 -1.351690E-3 -1.383275E-2 1.550000E+0 -4.727081E-3 -1.353638E-3 -1.396320E-2 1.650000E+0 -4.753583E-3 -1.355590E-3 -1.409484E-2 1.750000E+0 -4.780255E-3 -1.357545E-3 -1.422770E-2 1.850000E+0 -4.807101E-3 -1.359504E-3 -1.436177E-2 1.950000E+0 -4.834120E-3 -1.361465E-3 -1.449708E-2 2.050000E+0 -4.861316E-3 -1.362448E-3 -1.463364E-2 2.150000E+0 -4.888690E-3 -1.366902E-3 -1.477146E-2 2.200000E+0 -4.902444E-3 -1.432454E-3 -1.491056E-2 2.300000E+0 -4.930086E-3 -2.945027E-3 -1.498059E-2 2.400000E+0 -4.957911E-3 -1.985200E-2 -1.512163E-2 2.500000E+0 -4.985930E-3 -6.377392E-2 -1.526397E-2 2.600000E+0 -5.014338E-3 -1.201571E-1 -1.540764E-2 2.700000E+0 -5.046754E-3 -1.818174E-1 -1.555265E-2 2.800000E+0 -5.175813E-3 -2.481556E-1 -1.569914E-2 2.900000E+0 -7.675791E-3 -3.184495E-1 -1.585051E-2 3.000000E+0 -4.407615E-2 -3.907177E-1 -1.610030E-2 3.100000E+0 -1.325738E-1 -4.640820E-1 -1.655021E-2 3.200000E+0 -2.400524E-1 -5.381595E-1 -1.804789E-2 3.300000E+0 -3.545969E-1 -6.127454E-1 -2.343939E-2 3.400000E+0 -4.726355E-1 -6.877162E-1 -3.060359E-2 3.500000E+0 -5.927224E-1 -7.629883E-1 -4.448361E-2 3.600000E+0 -7.141561E-1 -8.385037E-1 -1.211842E-1 3.700000E+0 -8.365305E-1 -9.142199E-1 -2.416477E-1 3.800000E+0 -9.596008E-1 -9.901047E-1 -3.735220E-1 3.900000E+0 -1.083206E+0 -1.066133E+0 -5.100086E-1 4.000000E+0 -1.207234E+0 -1.142286E+0 -6.488837E-1 4.100000E+0 -1.331606E+0 -1.218546E+0 -7.892289E-1 4.200000E+0 -1.456262E+0 -1.294901E+0 -9.305669E-1 4.300000E+0 -1.581157E+0 -1.371341E+0 -1.072620E+0 | [Pulldown] -2.150000E+0 -1.575808E+0 -1.255342E+0 -1.268891E+0 -2.050000E+0 -1.450960E+0 -1.179037E+0 -1.126319E+0 -1.950000E+0 -1.326353E+0 -1.102833E+0 -9.842382E-1 -1.850000E+0 -1.202032E+0 -1.026744E+0 -8.428029E-1 -1.750000E+0 -1.078059E+0 -9.507900E-1 -7.022498E-1 -1.650000E+0 -9.545160E-1 -8.749913E-1 -5.629732E-1 -1.550000E+0 -8.315156E-1 -7.993767E-1 -4.256997E-1 -1.450000E+0 -7.092235E-1 -7.239833E-1 -2.920590E-1 -1.350000E+0 -5.878916E-1 -6.488608E-1 -1.664461E-1 -1.250000E+0 -4.679396E-1 -5.740782E-1 -6.822678E-2 -1.150000E+0 -3.500973E-1 -4.997381E-1 -4.043010E-2 -1.050000E+0 -2.358831E-1 -4.259968E-1 -3.231283E-2 -9.500000E-1 -1.291021E-1 -3.531305E-1 -2.521277E-2 -8.500000E-1 -4.263689E-2 -2.817047E-1 -2.056194E-2 -7.500000E-1 -9.360476E-3 -2.131249E-1 -1.845545E-2 -6.500000E-1 -6.492362E-3 -1.492978E-1 -1.639067E-2 -5.500000E-1 -5.465020E-3 -8.999532E-2 -1.422394E-2 -4.500000E-1 -4.469706E-3 -3.852235E-2 -1.194527E-2 -3.500000E-1 -3.469256E-3 -7.323645E-3 -9.544551E-3 -2.500000E-1 -2.467405E-3 -1.184291E-3 -7.010270E-3 -1.500000E-1 -1.470066E-3 -5.208925E-4 -4.329312E-3 -5.000000E-2 -4.849635E-4 -1.651575E-4 -1.486888E-3 0.0 -6.450000E-8 -5.458167E-7 -6.899912E-8 1.000000E-1 8.969152E-4 3.027493E-4 2.720258E-3 2.000000E-1 1.669385E-3 5.683400E-4 4.914937E-3 3.000000E-1 2.328333E-3 7.981199E-4 6.675249E-3 4.000000E-1 2.883527E-3 9.938616E-4 8.073377E-3 5.000000E-1 3.343674E-3 1.157226E-3 9.166929E-3 6.000000E-1 3.716560E-3 1.289769E-3 1.000230E-2 7.000000E-1 4.009159E-3 1.392953E-3 1.061718E-2 8.000000E-1 4.227740E-3 1.468151E-3 1.099710E-2 9.000000E-1 4.377945E-3 1.516651E-3 1.104405E-2 1.000000E+0 4.464870E-3 1.539668E-3 1.109105E-2 1.100000E+0 4.485234E-3 1.543929E-3 1.113809E-2 1.200000E+0 4.503785E-3 1.547526E-3 1.118517E-2 1.300000E+0 4.522371E-3 1.551128E-3 1.123230E-2 1.400000E+0 4.540993E-3 1.554733E-3 1.127947E-2 1.500000E+0 4.559650E-3 1.558341E-3 1.132669E-2 1.600000E+0 4.578343E-3 1.561954E-3 1.137396E-2 1.700000E+0 4.597071E-3 1.565570E-3 1.142127E-2 1.800000E+0 4.615834E-3 1.569190E-3 1.146862E-2 1.900000E+0 4.634632E-3 1.572814E-3 1.151602E-2 2.000000E+0 4.653466E-3 1.576442E-3 1.156346E-2 2.100000E+0 4.672335E-3 1.586006E-3 1.161095E-2 2.200000E+0 4.691239E-3 1.740570E-3 1.165849E-2 2.300000E+0 4.710178E-3 4.989861E-3 1.170607E-2 2.400000E+0 4.729152E-3 2.834295E-2 1.175370E-2 2.500000E+0 4.748163E-3 7.305924E-2 1.180138E-2 2.600000E+0 4.767269E-3 1.262345E-1 1.184910E-2 2.700000E+0 4.789247E-3 1.833328E-1 1.189686E-2 2.800000E+0 4.946661E-3 2.445387E-1 1.194467E-2 2.900000E+0 1.019478E-2 3.094073E-1 1.199261E-2 3.000000E+0 4.955385E-2 3.760727E-1 1.205013E-2 3.100000E+0 1.170429E-1 4.437298E-1 1.226323E-2 3.200000E+0 1.938663E-1 5.120215E-1 1.354393E-2 3.300000E+0 2.745867E-1 5.807656E-1 1.876263E-2 3.400000E+0 3.573226E-1 6.498513E-1 2.594479E-2 3.500000E+0 4.412921E-1 7.192055E-1 4.848928E-2 3.600000E+0 5.260899E-1 7.887767E-1 1.273881E-1 3.700000E+0 6.114800E-1 8.585273E-1 2.283814E-1 3.800000E+0 6.973141E-1 9.284287E-1 3.359729E-1 3.900000E+0 7.834929E-1 9.984588E-1 4.464292E-1 4.000000E+0 8.699468E-1 1.068600E+0 5.584967E-1 4.100000E+0 9.566253E-1 1.138838E+0 6.715907E-1 4.200000E+0 1.043491E+0 1.209162E+0 7.853941E-1 4.300000E+0 1.130513E+0 1.279561E+0 8.997168E-1 | [Ramp] dV/dt_r 1.524E-1/9.007E-10 4.418E-2/2.559E-9 4.296E-1/4.478E-10 dV/dt_f 1.492E-1/1.093E-9 4.451E-2/3.307E-9 3.911E-1/5.352E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.15 V_fixture_min=2.0 V_fixture_max=2.3 0.0 2.149998E+0 1.999988E+0 2.299998E+0 3.030303E-10 2.150033E+0 2.000048E+0 2.300007E+0 6.060606E-10 2.150023E+0 2.000059E+0 2.299992E+0 9.090909E-10 2.150007E+0 2.000020E+0 2.299994E+0 1.212121E-9 2.149997E+0 2.000002E+0 2.300000E+0 1.515152E-9 2.149992E+0 2.000004E+0 2.300008E+0 1.818182E-9 2.149996E+0 1.999995E+0 2.299997E+0 2.121212E-9 2.149995E+0 1.999987E+0 2.299986E+0 2.424242E-9 2.149976E+0 1.999984E+0 2.299985E+0 2.727273E-9 2.149956E+0 1.999972E+0 2.299970E+0 3.030303E-9 2.149935E+0 1.999953E+0 2.299943E+0 3.333333E-9 2.149888E+0 1.999935E+0 2.299870E+0 3.636364E-9 2.149828E+0 1.999910E+0 2.299937E+0 3.939394E-9 2.149742E+0 1.999867E+0 2.300373E+0 4.242424E-9 2.149643E+0 1.999815E+0 2.303689E+0 4.545455E-9 2.149569E+0 1.999758E+0 2.314643E+0 4.848485E-9 2.149873E+0 1.999693E+0 2.317000E+0 5.151515E-9 2.151002E+0 1.999633E+0 2.177343E+0 5.454545E-9 2.153688E+0 1.999585E+0 1.962687E+0 5.757576E-9 2.158065E+0 1.999510E+0 1.803760E+0 6.060606E-9 2.163143E+0 1.999423E+0 1.743730E+0 6.363636E-9 2.165876E+0 1.999468E+0 1.733005E+0 6.666667E-9 2.164142E+0 1.999611E+0 1.728465E+0 6.969697E-9 2.139956E+0 1.999839E+0 1.728248E+0 7.272727E-9 2.106146E+0 2.000211E+0 1.728220E+0 7.575758E-9 2.057043E+0 2.000680E+0 1.728256E+0 7.878788E-9 2.010872E+0 2.001444E+0 1.728266E+0 8.181818E-9 1.977352E+0 2.002247E+0 1.728268E+0 8.484848E-9 1.954112E+0 2.003082E+0 1.728264E+0 8.787879E-9 1.937444E+0 2.003754E+0 1.728265E+0 9.090909E-9 1.930240E+0 2.004363E+0 1.728267E+0 9.393939E-9 1.924665E+0 2.004879E+0 1.728265E+0 9.696970E-9 1.921838E+0 2.005309E+0 1.728265E+0 10.000000E-9 1.920183E+0 2.005650E+0 1.728267E+0 1.030303E-8 1.919138E+0 2.005899E+0 1.728266E+0 1.060606E-8 1.918742E+0 2.006078E+0 1.728264E+0 1.090909E-8 1.918438E+0 2.006027E+0 1.728266E+0 1.121212E-8 1.918297E+0 2.005895E+0 1.728266E+0 1.151515E-8 1.918209E+0 2.005674E+0 1.728264E+0 1.181818E-8 1.918145E+0 2.004810E+0 1.728266E+0 1.212121E-8 1.918134E+0 2.003583E+0 1.728266E+0 1.242424E-8 1.918119E+0 2.001525E+0 1.728265E+0 1.272727E-8 1.918100E+0 1.999028E+0 1.728265E+0 1.303030E-8 1.918099E+0 1.996182E+0 1.728266E+0 1.333333E-8 1.918100E+0 1.992707E+0 1.728265E+0 1.363636E-8 1.918071E+0 1.988703E+0 1.728265E+0 1.393939E-8 1.918073E+0 1.983592E+0 1.728266E+0 1.424242E-8 1.918112E+0 1.978011E+0 1.728266E+0 1.454545E-8 1.918088E+0 1.972217E+0 1.728265E+0 1.484848E-8 1.918062E+0 1.967056E+0 1.728266E+0 1.515152E-8 1.918101E+0 1.962030E+0 1.728266E+0 1.545455E-8 1.918099E+0 1.957141E+0 1.728265E+0 1.575758E-8 1.918059E+0 1.952770E+0 1.728265E+0 1.606061E-8 1.918089E+0 1.948698E+0 1.728266E+0 1.636364E-8 1.918112E+0 1.945131E+0 1.728265E+0 1.666667E-8 1.918070E+0 1.941859E+0 1.728265E+0 1.696970E-8 1.918076E+0 1.938997E+0 1.728266E+0 1.727273E-8 1.918118E+0 1.936539E+0 1.728266E+0 1.757576E-8 1.918083E+0 1.934288E+0 1.728265E+0 1.787879E-8 1.918062E+0 1.932448E+0 1.728266E+0 1.818182E-8 1.918105E+0 1.930797E+0 1.728266E+0 1.848485E-8 1.918095E+0 1.929368E+0 1.728265E+0 1.878788E-8 1.918052E+0 1.928194E+0 1.728265E+0 1.909091E-8 1.918092E+0 1.927128E+0 1.728266E+0 1.939394E-8 1.918109E+0 1.926269E+0 1.728265E+0 1.969697E-8 1.918064E+0 1.925513E+0 1.728265E+0 2.000000E-8 1.918079E+0 1.924861E+0 1.728266E+0 2.030303E-8 1.918122E+0 1.924335E+0 1.728265E+0 2.060606E-8 1.918078E+0 1.923857E+0 1.728265E+0 2.090909E-8 1.918065E+0 1.923477E+0 1.728266E+0 2.121212E-8 1.918110E+0 1.923145E+0 1.728266E+0 2.151515E-8 1.918101E+0 1.922856E+0 1.728265E+0 2.181818E-8 1.918072E+0 1.922627E+0 1.728266E+0 2.212121E-8 1.918099E+0 1.922421E+0 1.728266E+0 2.242424E-8 1.918103E+0 1.922251E+0 1.728265E+0 2.272727E-8 1.918073E+0 1.922107E+0 1.728265E+0 2.303030E-8 1.918089E+0 1.921982E+0 1.728266E+0 2.333333E-8 1.918113E+0 1.921883E+0 1.728265E+0 2.363636E-8 1.918081E+0 1.921793E+0 1.728265E+0 2.393939E-8 1.918079E+0 1.921718E+0 1.728266E+0 2.424242E-8 1.918112E+0 1.921658E+0 1.728266E+0 2.454545E-8 1.918091E+0 1.921607E+0 1.728265E+0 2.484848E-8 1.918067E+0 1.921560E+0 1.728266E+0 2.515152E-8 1.918102E+0 1.921519E+0 1.728266E+0 2.545455E-8 1.918101E+0 1.921492E+0 1.728265E+0 2.575758E-8 1.918065E+0 1.921465E+0 1.728265E+0 2.606061E-8 1.918091E+0 1.921438E+0 1.728266E+0 2.636364E-8 1.918112E+0 1.921421E+0 1.728265E+0 2.666667E-8 1.918075E+0 1.921402E+0 1.728265E+0 2.696970E-8 1.918080E+0 1.921378E+0 1.728266E+0 2.727273E-8 1.918117E+0 1.921367E+0 1.728266E+0 2.757576E-8 1.918086E+0 1.921360E+0 1.728265E+0 2.787879E-8 1.918068E+0 1.921338E+0 1.728266E+0 2.818182E-8 1.918106E+0 1.921330E+0 1.728266E+0 2.848485E-8 1.918097E+0 1.921343E+0 1.728265E+0 2.878788E-8 1.918059E+0 1.921334E+0 1.728265E+0 2.909091E-8 1.918094E+0 1.921322E+0 1.728266E+0 2.939394E-8 1.918109E+0 1.921334E+0 1.728265E+0 2.969697E-8 1.918070E+0 1.921335E+0 1.728266E+0 3.000000E-8 1.918108E+0 1.921326E+0 1.728266E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.411490E-1 6.805555E-2 7.013543E-1 3.030303E-10 2.410811E-1 6.804055E-2 7.012842E-1 6.060606E-10 2.409770E-1 6.797611E-2 7.012256E-1 9.090909E-10 2.409573E-1 6.789838E-2 7.013082E-1 1.212121E-9 2.409859E-1 6.785473E-2 7.013517E-1 1.515152E-9 2.410548E-1 6.784073E-2 7.013608E-1 1.818182E-9 2.410620E-1 6.782776E-2 7.013599E-1 2.121212E-9 2.410782E-1 6.782036E-2 7.014164E-1 2.424242E-9 2.411570E-1 6.783056E-2 7.016659E-1 2.727273E-9 2.413170E-1 6.784761E-2 7.020975E-1 3.030303E-9 2.415486E-1 6.787136E-2 7.027279E-1 3.333333E-9 2.420136E-1 6.792579E-2 7.045174E-1 3.636364E-9 2.426653E-1 6.800256E-2 7.053071E-1 3.939394E-9 2.437044E-1 6.812478E-2 7.031880E-1 4.242424E-9 2.452699E-1 6.830441E-2 6.742129E-1 4.545455E-9 2.470862E-1 6.852793E-2 5.026018E-1 4.848485E-9 2.483242E-1 6.887257E-2 3.086885E-1 5.151515E-9 2.457792E-1 6.926921E-2 1.194634E-1 5.454545E-9 2.358485E-1 6.974316E-2 1.330570E-2 5.757576E-9 2.082500E-1 7.031063E-2 3.474983E-3 6.060606E-9 1.687535E-1 7.094730E-2 7.516633E-5 6.363636E-9 1.147065E-1 7.170656E-2 2.290475E-5 6.666667E-9 6.388475E-2 7.236502E-2 8.852680E-6 6.969697E-9 3.427672E-2 7.285266E-2 -5.891153E-7 7.272727E-9 1.360246E-2 7.286957E-2 -6.406088E-6 7.575758E-9 9.303730E-3 7.256706E-2 8.296903E-9 7.878788E-9 6.667199E-3 7.126465E-2 4.541852E-6 8.181818E-9 4.152015E-3 6.915269E-2 -2.385666E-6 8.484848E-9 2.485425E-3 6.605145E-2 -1.395082E-6 8.787879E-9 1.361377E-3 6.175934E-2 5.423551E-6 9.090909E-9 8.347472E-4 5.701608E-2 2.344465E-7 9.393939E-9 4.339173E-4 5.157706E-2 -2.594472E-6 9.696970E-9 2.576882E-4 4.596345E-2 2.942313E-6 10.000000E-9 1.433172E-4 4.017770E-2 1.591189E-6 1.030303E-8 6.146672E-5 3.457200E-2 -3.737727E-6 1.060606E-8 4.436558E-5 2.916563E-2 1.184587E-6 1.090909E-8 2.691645E-5 2.448064E-2 3.035241E-6 1.121212E-8 8.848680E-6 2.028687E-2 -2.029559E-6 1.151515E-8 5.273529E-6 1.653671E-2 -3.364485E-7 1.181818E-8 7.169239E-6 1.334263E-2 4.028057E-6 1.212121E-8 2.035931E-6 1.043780E-2 -4.512304E-7 1.242424E-8 -8.776179E-8 8.171089E-3 -1.655320E-6 1.272727E-8 2.119457E-6 6.388865E-3 2.904102E-6 1.303030E-8 -5.551465E-7 4.984095E-3 9.255648E-7 1.333333E-8 -3.676211E-6 4.143040E-3 -2.618719E-6 1.363636E-8 2.063623E-6 3.590610E-3 1.460620E-6 1.393939E-8 2.687790E-6 3.567505E-3 2.124445E-6 1.424242E-8 -2.693394E-6 3.503371E-3 -1.994473E-6 1.454545E-8 -1.180389E-6 3.390187E-3 1.968252E-7 1.484848E-8 1.159850E-6 2.993465E-3 3.041781E-6 1.515152E-8 -6.469991E-7 2.624356E-3 -6.862049E-7 1.545455E-8 -7.796331E-7 2.370729E-3 -9.083621E-7 1.575758E-8 6.962923E-7 2.091685E-3 2.817517E-6 1.606061E-8 -3.581687E-7 1.809273E-3 4.629989E-7 1.636364E-8 -1.323589E-6 1.596326E-3 -1.794026E-6 1.666667E-8 -4.044299E-7 1.393658E-3 1.617612E-6 1.696970E-8 8.597711E-7 1.198771E-3 1.471895E-6 1.727273E-8 2.395077E-6 1.041486E-3 -1.911446E-6 1.757576E-8 -6.171055E-7 9.000078E-4 5.593347E-7 1.787879E-8 -2.444603E-6 7.735599E-4 2.315019E-6 1.818182E-8 3.797535E-7 6.641751E-4 -8.194338E-7 1.848485E-8 -1.439906E-7 5.760176E-4 -3.740800E-7 1.878788E-8 -2.808324E-6 4.950402E-4 2.704324E-6 1.909091E-8 -4.652946E-7 4.200680E-4 1.474245E-7 1.939394E-8 5.422998E-7 3.675774E-4 -1.186696E-6 1.969697E-8 -1.886918E-6 3.163581E-4 1.699167E-6 2.000000E-8 -1.187292E-6 2.660598E-4 1.004063E-6 2.030303E-8 1.079041E-6 2.328200E-4 -1.758887E-6 2.060606E-8 -1.121746E-6 2.031098E-4 8.052137E-7 2.090909E-8 -1.775636E-6 1.740983E-4 1.763929E-6 2.121212E-8 3.205120E-7 1.510019E-4 -8.897249E-7 2.151515E-8 -4.898040E-7 1.330700E-4 9.111951E-9 2.181818E-8 -2.253151E-6 1.159180E-4 2.310409E-6 2.212121E-8 -3.486837E-7 1.004146E-4 -6.835194E-8 2.242424E-8 2.994347E-8 8.985168E-5 -7.011682E-7 2.272727E-8 -1.787151E-6 7.958041E-5 1.736882E-6 2.303030E-8 -9.045279E-7 6.971500E-5 6.668910E-7 2.333333E-8 4.573328E-7 6.317232E-5 -1.239856E-6 2.363636E-8 -1.201186E-6 5.710025E-5 9.737044E-7 2.393939E-8 -1.366726E-6 5.106078E-5 1.326726E-6 2.424242E-8 2.203608E-7 4.669382E-5 -9.245484E-7 2.454545E-8 -7.097938E-7 4.325947E-5 2.867450E-7 2.484848E-8 -1.794424E-6 3.950477E-5 1.851760E-6 2.515152E-8 -5.901125E-7 3.645744E-5 -2.186380E-7 2.545455E-8 -5.852337E-7 3.488280E-5 -3.335911E-7 2.575758E-8 -1.732751E-6 3.271274E-5 1.752915E-6 2.606061E-8 -9.065385E-7 3.054348E-5 4.204447E-7 2.636364E-8 -2.309849E-7 3.066711E-5 -8.506527E-7 2.666667E-8 -1.330913E-6 2.891753E-5 1.093198E-6 2.696970E-8 -1.198922E-6 2.389054E-5 1.001258E-6 2.727273E-8 -9.899353E-8 2.482087E-5 -9.431359E-7 2.757576E-8 -9.656105E-7 2.659103E-5 4.923602E-7 2.787879E-8 -1.474943E-6 1.962352E-5 1.506840E-6 2.818182E-8 -4.138330E-7 2.012904E-5 -3.282387E-7 2.848485E-8 -6.287043E-7 3.088457E-5 -5.726227E-8 2.878788E-8 -1.659367E-6 2.475126E-5 1.762605E-6 2.909091E-8 -7.111574E-7 1.784488E-5 2.353125E-7 2.939394E-8 -3.125468E-7 3.238433E-5 -5.559640E-7 2.969697E-8 -1.320762E-6 3.015984E-5 1.184113E-6 3.000000E-8 -2.111733E-6 9.725400E-6 0.0 | [Rising Waveform] R_fixture=50 V_fixture=2.15 V_fixture_min=2.0 V_fixture_max=2.3 0.0 1.918098E+0 1.921321E+0 1.728268E+0 3.030303E-10 1.918156E+0 1.921338E+0 1.728320E+0 6.060606E-10 1.918251E+0 1.921407E+0 1.728368E+0 9.090909E-10 1.918276E+0 1.921487E+0 1.728304E+0 1.212121E-9 1.918255E+0 1.921533E+0 1.728274E+0 1.515152E-9 1.918195E+0 1.921550E+0 1.728272E+0 1.818182E-9 1.918197E+0 1.921571E+0 1.728251E+0 2.121212E-9 1.918192E+0 1.921587E+0 1.728161E+0 2.424242E-9 1.918126E+0 1.921582E+0 1.727851E+0 2.727273E-9 1.917970E+0 1.921574E+0 1.727204E+0 3.030303E-9 1.917732E+0 1.921561E+0 1.726219E+0 3.333333E-9 1.917185E+0 1.921500E+0 1.723594E+0 3.636364E-9 1.916406E+0 1.921407E+0 1.722110E+0 3.939394E-9 1.915153E+0 1.921252E+0 1.724051E+0 4.242424E-9 1.913256E+0 1.921016E+0 1.754716E+0 4.545455E-9 1.910986E+0 1.920720E+0 1.900984E+0 4.848485E-9 1.908683E+0 1.920276E+0 2.095967E+0 5.151515E-9 1.909281E+0 1.919755E+0 2.242064E+0 5.454545E-9 1.915645E+0 1.919116E+0 2.287210E+0 5.757576E-9 1.936985E+0 1.918338E+0 2.298704E+0 6.060606E-9 1.980400E+0 1.917465E+0 2.299891E+0 6.363636E-9 2.033406E+0 1.916394E+0 2.299975E+0 6.666667E-9 2.078202E+0 1.915350E+0 2.299994E+0 6.969697E-9 2.111509E+0 1.914400E+0 2.300002E+0 7.272727E-9 2.127552E+0 1.913921E+0 2.300002E+0 7.575758E-9 2.136622E+0 1.913748E+0 2.300000E+0 7.878788E-9 2.140705E+0 1.914477E+0 2.300002E+0 8.181818E-9 2.144308E+0 1.915955E+0 2.300003E+0 8.484848E-9 2.147597E+0 1.918350E+0 2.300000E+0 8.787879E-9 2.148729E+0 1.922567E+0 2.300002E+0 9.090909E-9 2.149259E+0 1.927587E+0 2.300004E+0 9.393939E-9 2.149723E+0 1.934298E+0 2.300001E+0 9.696970E-9 2.149941E+0 1.941496E+0 2.300000E+0 10.000000E-9 2.149900E+0 1.949179E+0 2.300004E+0 1.030303E-8 2.149961E+0 1.957060E+0 2.300001E+0 1.060606E-8 2.150021E+0 1.964573E+0 2.299999E+0 1.090909E-8 2.149989E+0 1.970295E+0 2.300003E+0 1.121212E-8 2.149986E+0 1.975275E+0 2.300002E+0 1.151515E-8 2.150009E+0 1.979594E+0 2.299999E+0 1.181818E-8 2.149996E+0 1.983321E+0 2.300002E+0 1.212121E-8 2.149986E+0 1.986696E+0 2.300004E+0 1.242424E-8 2.150004E+0 1.989248E+0 2.300000E+0 1.272727E-8 2.150001E+0 1.991167E+0 2.300001E+0 1.303030E-8 2.149985E+0 1.992591E+0 2.300004E+0 1.333333E-8 2.149998E+0 1.993236E+0 2.300001E+0 1.363636E-8 2.150006E+0 1.993769E+0 2.300000E+0 1.393939E-8 2.149988E+0 1.994290E+0 2.300003E+0 1.424242E-8 2.149993E+0 1.994950E+0 2.300002E+0 1.454545E-8 2.150008E+0 1.995679E+0 2.299999E+0 1.484848E-8 2.149994E+0 1.996275E+0 2.300002E+0 1.515152E-8 2.149988E+0 1.996838E+0 2.300003E+0 1.545455E-8 2.150005E+0 1.997364E+0 2.300000E+0 1.575758E-8 2.149999E+0 1.997804E+0 2.300001E+0 1.606061E-8 2.149985E+0 1.998194E+0 2.300004E+0 1.636364E-8 2.150000E+0 1.998512E+0 2.300001E+0 1.666667E-8 2.150004E+0 1.998791E+0 2.300000E+0 1.696970E-8 2.149987E+0 1.999017E+0 2.300004E+0 1.727273E-8 2.149995E+0 1.999199E+0 2.300002E+0 1.757576E-8 2.150008E+0 1.999358E+0 2.299999E+0 1.787879E-8 2.149992E+0 1.999476E+0 2.300003E+0 1.818182E-8 2.149990E+0 1.999578E+0 2.300003E+0 1.848485E-8 2.150007E+0 1.999664E+0 2.299999E+0 1.878788E-8 2.149997E+0 1.999727E+0 2.300001E+0 1.909091E-8 2.149985E+0 1.999781E+0 2.300004E+0 1.939394E-8 2.150002E+0 1.999822E+0 2.300000E+0 1.969697E-8 2.150003E+0 1.999856E+0 2.300000E+0 2.000000E-8 2.149984E+0 1.999885E+0 2.300005E+0 2.030303E-8 2.149997E+0 1.999904E+0 2.300001E+0 2.060606E-8 2.150008E+0 1.999922E+0 2.299999E+0 2.090909E-8 2.149990E+0 1.999936E+0 2.300003E+0 2.121212E-8 2.149991E+0 1.999947E+0 2.300003E+0 2.151515E-8 2.150009E+0 1.999955E+0 2.299998E+0 2.181818E-8 2.149995E+0 1.999962E+0 2.300002E+0 2.212121E-8 2.149985E+0 1.999969E+0 2.300005E+0 2.242424E-8 2.150005E+0 1.999972E+0 2.300000E+0 2.272727E-8 2.150001E+0 1.999976E+0 2.300000E+0 2.303030E-8 2.149983E+0 1.999980E+0 2.300005E+0 2.333333E-8 2.149999E+0 1.999981E+0 2.300001E+0 2.363636E-8 2.150008E+0 1.999983E+0 2.299999E+0 2.393939E-8 2.149987E+0 1.999990E+0 2.300004E+0 2.424242E-8 2.149993E+0 1.999987E+0 2.300003E+0 2.454545E-8 2.150011E+0 1.999979E+0 2.299998E+0 2.484848E-8 2.149994E+0 1.999995E+0 2.300003E+0 2.515152E-8 2.149987E+0 2.000001E+0 2.300004E+0 2.545455E-8 2.150006E+0 1.999982E+0 2.299999E+0 2.575758E-8 2.149999E+0 1.999986E+0 2.300001E+0 2.606061E-8 2.149985E+0 1.999997E+0 2.300006E+0 2.636364E-8 2.150001E+0 1.999986E+0 2.300000E+0 2.666667E-8 2.150005E+0 1.999983E+0 2.299999E+0 2.696970E-8 2.149985E+0 1.999994E+0 2.300005E+0 2.727273E-8 2.149995E+0 1.999990E+0 2.300002E+0 2.757576E-8 2.150010E+0 1.999982E+0 2.299998E+0 2.787879E-8 2.149992E+0 1.999990E+0 2.300003E+0 2.818182E-8 2.149989E+0 1.999992E+0 2.300004E+0 2.848485E-8 2.150007E+0 1.999984E+0 2.299998E+0 2.878788E-8 2.149997E+0 1.999988E+0 2.300002E+0 2.909091E-8 2.149985E+0 1.999992E+0 2.300006E+0 2.939394E-8 2.150003E+0 1.999987E+0 2.300000E+0 2.969697E-8 2.150002E+0 1.999986E+0 2.300000E+0 3.000000E-8 2.149981E+0 1.999992E+0 2.300008E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.176673E-6 2.349334E-5 1.374638E-6 3.030303E-10 -2.281111E-5 -2.223523E-5 -3.836225E-6 6.060606E-10 -1.445306E-5 -3.169741E-5 6.290932E-6 9.090909E-10 -5.335863E-6 4.498665E-6 1.996781E-6 1.212121E-9 1.227732E-6 1.556399E-5 -1.062441E-6 1.515152E-9 5.343996E-6 5.371357E-6 -2.823976E-6 1.818182E-9 1.850223E-6 1.470646E-5 2.907270E-6 2.121212E-9 1.476446E-6 2.331682E-5 1.041773E-5 2.424242E-9 1.541283E-5 1.890963E-5 1.963051E-5 2.727273E-9 3.422478E-5 2.817671E-5 3.868150E-5 3.030303E-9 5.777857E-5 4.706513E-5 6.803365E-5 3.333333E-9 1.027599E-4 6.463088E-5 1.528621E-4 3.636364E-9 1.597122E-4 8.787095E-5 8.622408E-5 3.939394E-9 2.392936E-4 1.258036E-4 -3.795768E-4 4.242424E-9 3.349981E-4 1.708604E-4 -3.557498E-3 4.545455E-9 4.209618E-4 2.201174E-4 -4.618620E-3 4.848485E-9 2.952980E-4 2.705455E-4 3.008150E-2 5.151515E-9 -4.135377E-4 3.230823E-4 3.039017E-1 5.454545E-9 -2.234733E-3 3.795542E-4 5.764752E-1 5.757576E-9 -5.799281E-3 4.370369E-4 6.674463E-1 6.060606E-9 -1.024929E-2 5.168604E-4 7.056947E-1 6.363636E-9 -1.234449E-2 5.678025E-4 7.021686E-1 6.666667E-9 -4.144049E-3 5.076700E-4 7.010132E-1 6.969697E-9 1.875565E-2 3.173564E-4 7.013949E-1 7.272727E-9 6.557186E-2 8.073414E-5 7.014215E-1 7.575758E-9 1.201022E-1 -1.905348E-4 7.013345E-1 7.878788E-9 1.685611E-1 -5.817112E-4 7.013436E-1 8.181818E-9 2.043672E-1 -1.100946E-3 7.013552E-1 8.484848E-9 2.241166E-1 -1.779048E-3 7.013638E-1 8.787879E-9 2.329783E-1 -2.544152E-3 7.013594E-1 9.090909E-9 2.381819E-1 -3.298895E-3 7.013537E-1 9.393939E-9 2.396216E-1 -3.863317E-3 7.013616E-1 9.696970E-9 2.405190E-1 -4.414878E-3 7.013623E-1 10.000000E-9 2.409123E-1 -4.956410E-3 7.013550E-1 1.030303E-8 2.410411E-1 -5.331632E-3 7.013592E-1 1.060606E-8 2.411071E-1 -5.576457E-3 7.013634E-1 1.090909E-8 2.411271E-1 -5.391609E-3 7.013576E-1 1.121212E-8 2.411407E-1 -4.934557E-3 7.013578E-1 1.151515E-8 2.411484E-1 -4.210339E-3 7.013629E-1 1.181818E-8 2.411446E-1 -2.464886E-3 7.013594E-1 1.212121E-8 2.411432E-1 -1.496529E-4 7.013561E-1 1.242424E-8 2.411561E-1 3.463002E-3 7.013577E-1 1.272727E-8 2.411492E-1 8.265145E-3 7.013582E-1 1.303030E-8 2.411302E-1 1.395087E-2 7.013579E-1 1.333333E-8 2.411441E-1 2.030046E-2 7.013581E-1 1.363636E-8 2.411520E-1 2.656885E-2 7.013582E-1 1.393939E-8 2.411333E-1 3.240411E-2 7.013581E-1 1.424242E-8 2.411381E-1 3.791057E-2 7.013581E-1 1.454545E-8 2.411538E-1 4.314620E-2 7.013581E-1 1.484848E-8 2.411390E-1 4.747070E-2 7.013582E-1 1.515152E-8 2.411330E-1 5.137215E-2 7.013582E-1 1.545455E-8 2.411507E-1 5.462876E-2 7.013580E-1 1.575758E-8 2.411443E-1 5.726484E-2 7.013581E-1 1.606061E-8 2.411303E-1 5.954719E-2 7.013583E-1 1.636364E-8 2.411453E-1 6.125842E-2 7.013580E-1 1.666667E-8 2.411494E-1 6.272303E-2 7.013580E-1 1.696970E-8 2.411322E-1 6.386471E-2 7.013584E-1 1.727273E-8 2.411402E-1 6.474051E-2 7.013581E-1 1.757576E-8 2.411529E-1 6.548805E-2 7.013578E-1 1.787879E-8 2.411374E-1 6.601908E-2 7.013583E-1 1.818182E-8 2.411352E-1 6.646629E-2 7.013583E-1 1.848485E-8 2.411519E-1 6.681810E-2 7.013578E-1 1.878788E-8 2.411425E-1 6.707552E-2 7.013581E-1 1.909091E-8 2.411308E-1 6.729596E-2 7.013585E-1 1.939394E-8 2.411468E-1 6.745447E-2 7.013579E-1 1.969697E-8 2.411474E-1 6.758415E-2 7.013579E-1 2.000000E-8 2.411310E-1 6.768439E-2 7.013586E-1 2.030303E-8 2.411419E-1 6.776380E-2 7.013581E-1 2.060606E-8 2.411522E-1 6.783310E-2 7.013577E-1 2.090909E-8 2.411359E-1 6.787597E-2 7.013584E-1 2.121212E-8 2.411370E-1 6.791411E-2 7.013583E-1 2.151515E-8 2.411525E-1 6.794776E-2 7.013577E-1 2.181818E-8 2.411408E-1 6.796852E-2 7.013582E-1 2.212121E-8 2.411322E-1 6.798630E-2 7.013585E-1 2.242424E-8 2.411484E-1 6.800142E-2 7.013578E-1 2.272727E-8 2.411456E-1 6.801678E-2 7.013579E-1 2.303030E-8 2.411312E-1 6.803168E-2 7.013586E-1 2.333333E-8 2.411435E-1 6.803579E-2 7.013580E-1 2.363636E-8 2.411504E-1 6.803875E-2 7.013577E-1 2.393939E-8 2.411344E-1 6.804257E-2 7.013585E-1 2.424242E-8 2.411387E-1 6.804241E-2 7.013583E-1 2.454545E-8 2.411523E-1 6.804033E-2 7.013576E-1 2.484848E-8 2.411392E-1 6.804221E-2 7.013583E-1 2.515152E-8 2.411339E-1 6.804313E-2 7.013585E-1 2.545455E-8 2.411499E-1 6.804131E-2 7.013577E-1 2.575758E-8 2.411440E-1 6.804294E-2 7.013580E-1 2.606061E-8 2.411313E-1 6.804560E-2 7.013587E-1 2.636364E-8 2.411451E-1 6.804363E-2 7.013579E-1 2.666667E-8 2.411488E-1 6.804641E-2 7.013578E-1 2.696970E-8 2.411329E-1 6.805738E-2 7.013586E-1 2.727273E-8 2.411403E-1 6.805907E-2 7.013582E-1 2.757576E-8 2.411523E-1 6.805766E-2 7.013576E-1 2.787879E-8 2.411376E-1 6.805798E-2 7.013583E-1 2.818182E-8 2.411356E-1 6.805813E-2 7.013585E-1 2.848485E-8 2.411514E-1 6.805793E-2 7.013576E-1 2.878788E-8 2.411424E-1 6.805783E-2 7.013581E-1 2.909091E-8 2.411313E-1 6.805782E-2 7.013587E-1 2.939394E-8 2.411467E-1 6.805813E-2 7.013579E-1 2.969697E-8 2.411463E-1 6.805803E-2 7.013578E-1 3.000000E-8 2.411286E-1 6.805747E-2 7.013585E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.176673E-6 2.349334E-5 1.374638E-6 3.030303E-10 -2.281111E-5 -2.223523E-5 -3.836225E-6 6.060606E-10 -1.445306E-5 -3.169741E-5 6.290932E-6 9.090909E-10 -5.335863E-6 4.498665E-6 1.996781E-6 1.212121E-9 1.227732E-6 1.556399E-5 -1.062441E-6 1.515152E-9 5.343996E-6 5.371357E-6 -2.823976E-6 1.818182E-9 1.850223E-6 1.470646E-5 2.907270E-6 2.121212E-9 1.476446E-6 2.331682E-5 1.041773E-5 2.424242E-9 1.541283E-5 1.890963E-5 1.963051E-5 2.727273E-9 3.422478E-5 2.817671E-5 3.868150E-5 3.030303E-9 5.777857E-5 4.706513E-5 6.803365E-5 3.333333E-9 1.027599E-4 6.463088E-5 1.528621E-4 3.636364E-9 1.597122E-4 8.787095E-5 8.622408E-5 3.939394E-9 2.392936E-4 1.258036E-4 -3.795768E-4 4.242424E-9 3.349981E-4 1.708604E-4 -3.557498E-3 4.545455E-9 4.209618E-4 2.201174E-4 -4.618620E-3 4.848485E-9 2.952980E-4 2.705455E-4 3.008150E-2 5.151515E-9 -4.135377E-4 3.230823E-4 3.039017E-1 5.454545E-9 -2.234733E-3 3.795542E-4 5.764752E-1 5.757576E-9 -5.799281E-3 4.370369E-4 6.674463E-1 6.060606E-9 -1.024929E-2 5.168604E-4 7.056947E-1 6.363636E-9 -1.234449E-2 5.678025E-4 7.021686E-1 6.666667E-9 -4.144049E-3 5.076700E-4 7.010132E-1 6.969697E-9 1.875565E-2 3.173564E-4 7.013949E-1 7.272727E-9 6.557186E-2 8.073414E-5 7.014215E-1 7.575758E-9 1.201022E-1 -1.905348E-4 7.013345E-1 7.878788E-9 1.685611E-1 -5.817112E-4 7.013436E-1 8.181818E-9 2.043672E-1 -1.100946E-3 7.013552E-1 8.484848E-9 2.241166E-1 -1.779048E-3 7.013638E-1 8.787879E-9 2.329783E-1 -2.544152E-3 7.013594E-1 9.090909E-9 2.381819E-1 -3.298895E-3 7.013537E-1 9.393939E-9 2.396216E-1 -3.863317E-3 7.013616E-1 9.696970E-9 2.405190E-1 -4.414878E-3 7.013623E-1 10.000000E-9 2.409123E-1 -4.956410E-3 7.013550E-1 1.030303E-8 2.410411E-1 -5.331632E-3 7.013592E-1 1.060606E-8 2.411071E-1 -5.576457E-3 7.013634E-1 1.090909E-8 2.411271E-1 -5.391609E-3 7.013576E-1 1.121212E-8 2.411407E-1 -4.934557E-3 7.013578E-1 1.151515E-8 2.411484E-1 -4.210339E-3 7.013629E-1 1.181818E-8 2.411446E-1 -2.464886E-3 7.013594E-1 1.212121E-8 2.411432E-1 -1.496529E-4 7.013561E-1 1.242424E-8 2.411561E-1 3.463002E-3 7.013577E-1 1.272727E-8 2.411492E-1 8.265145E-3 7.013582E-1 1.303030E-8 2.411302E-1 1.395087E-2 7.013579E-1 1.333333E-8 2.411441E-1 2.030046E-2 7.013581E-1 1.363636E-8 2.411520E-1 2.656885E-2 7.013582E-1 1.393939E-8 2.411333E-1 3.240411E-2 7.013581E-1 1.424242E-8 2.411381E-1 3.791057E-2 7.013581E-1 1.454545E-8 2.411538E-1 4.314620E-2 7.013581E-1 1.484848E-8 2.411390E-1 4.747070E-2 7.013582E-1 1.515152E-8 2.411330E-1 5.137215E-2 7.013582E-1 1.545455E-8 2.411507E-1 5.462876E-2 7.013580E-1 1.575758E-8 2.411443E-1 5.726484E-2 7.013581E-1 1.606061E-8 2.411303E-1 5.954719E-2 7.013583E-1 1.636364E-8 2.411453E-1 6.125842E-2 7.013580E-1 1.666667E-8 2.411494E-1 6.272303E-2 7.013580E-1 1.696970E-8 2.411322E-1 6.386471E-2 7.013584E-1 1.727273E-8 2.411402E-1 6.474051E-2 7.013581E-1 1.757576E-8 2.411529E-1 6.548805E-2 7.013578E-1 1.787879E-8 2.411374E-1 6.601908E-2 7.013583E-1 1.818182E-8 2.411352E-1 6.646629E-2 7.013583E-1 1.848485E-8 2.411519E-1 6.681810E-2 7.013578E-1 1.878788E-8 2.411425E-1 6.707552E-2 7.013581E-1 1.909091E-8 2.411308E-1 6.729596E-2 7.013585E-1 1.939394E-8 2.411468E-1 6.745447E-2 7.013579E-1 1.969697E-8 2.411474E-1 6.758415E-2 7.013579E-1 2.000000E-8 2.411310E-1 6.768439E-2 7.013586E-1 2.030303E-8 2.411419E-1 6.776380E-2 7.013581E-1 2.060606E-8 2.411522E-1 6.783310E-2 7.013577E-1 2.090909E-8 2.411359E-1 6.787597E-2 7.013584E-1 2.121212E-8 2.411370E-1 6.791411E-2 7.013583E-1 2.151515E-8 2.411525E-1 6.794776E-2 7.013577E-1 2.181818E-8 2.411408E-1 6.796852E-2 7.013582E-1 2.212121E-8 2.411322E-1 6.798630E-2 7.013585E-1 2.242424E-8 2.411484E-1 6.800142E-2 7.013578E-1 2.272727E-8 2.411456E-1 6.801678E-2 7.013579E-1 2.303030E-8 2.411312E-1 6.803168E-2 7.013586E-1 2.333333E-8 2.411435E-1 6.803579E-2 7.013580E-1 2.363636E-8 2.411504E-1 6.803875E-2 7.013577E-1 2.393939E-8 2.411344E-1 6.804257E-2 7.013585E-1 2.424242E-8 2.411387E-1 6.804241E-2 7.013583E-1 2.454545E-8 2.411523E-1 6.804033E-2 7.013576E-1 2.484848E-8 2.411392E-1 6.804221E-2 7.013583E-1 2.515152E-8 2.411339E-1 6.804313E-2 7.013585E-1 2.545455E-8 2.411499E-1 6.804131E-2 7.013577E-1 2.575758E-8 2.411440E-1 6.804294E-2 7.013580E-1 2.606061E-8 2.411313E-1 6.804560E-2 7.013587E-1 2.636364E-8 2.411451E-1 6.804363E-2 7.013579E-1 2.666667E-8 2.411488E-1 6.804641E-2 7.013578E-1 2.696970E-8 2.411329E-1 6.805738E-2 7.013586E-1 2.727273E-8 2.411403E-1 6.805907E-2 7.013582E-1 2.757576E-8 2.411523E-1 6.805766E-2 7.013576E-1 2.787879E-8 2.411376E-1 6.805798E-2 7.013583E-1 2.818182E-8 2.411356E-1 6.805813E-2 7.013585E-1 2.848485E-8 2.411514E-1 6.805793E-2 7.013576E-1 2.878788E-8 2.411424E-1 6.805783E-2 7.013581E-1 2.909091E-8 2.411313E-1 6.805782E-2 7.013587E-1 2.939394E-8 2.411467E-1 6.805813E-2 7.013579E-1 2.969697E-8 2.411463E-1 6.805803E-2 7.013578E-1 3.000000E-8 2.411286E-1 6.805747E-2 7.013585E-1 | |[End data_o | |====================================================================== [End]