|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZU04 | TinyLogic(tm) UHS Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nzu04k8x_450.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nzu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129636E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904630E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835134E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141655E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525059E-1 -8.658491E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972590E-1 -2.000000E+0 -7.719072E-1 -8.153413E-1 -7.288730E-1 -1.900000E+0 -7.035398E-1 -7.469732E-1 -6.607080E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108069E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430929E-1 -4.576576E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423396E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767183E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122440E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496161E-1 -6.942832E-2 -9.000000E-1 -5.214462E-2 -9.036804E-2 -2.230963E-2 -8.000000E-1 -1.209715E-2 -3.868385E-2 -9.411920E-3 -7.000000E-1 -2.352138E-3 -6.881089E-3 -5.712974E-3 -6.000000E-1 -8.812420E-4 -5.597880E-4 -1.833261E-3 -5.000000E-1 -1.281846E-4 -8.244977E-5 -2.142388E-4 -4.000000E-1 -8.372515E-6 -9.391274E-6 -8.310540E-6 -3.000000E-1 -3.271904E-7 -7.070544E-7 -2.126921E-7 -2.000000E-1 -9.140425E-9 -9.023271E-8 -6.855640E-8 -1.000000E-1 -1.993330E-10 -5.233406E-8 -6.101269E-8 1.000000E-1 -3.690770E-12 -3.898919E-8 -4.900007E-8 2.000000E-1 -2.910533E-12 -3.298673E-8 -4.300014E-8 3.000000E-1 -2.208012E-12 -2.698616E-8 -3.700022E-8 4.000000E-1 -1.655565E-12 -2.098573E-8 -3.100041E-8 5.000000E-1 -9.374723E-13 -1.498535E-8 -2.500061E-8 6.000000E-1 -1.614264E-13 -8.985098E-9 -1.900046E-8 7.000000E-1 1.003642E-13 -2.984747E-9 -1.300088E-8 8.000000E-1 1.159517E-12 3.015715E-9 -7.000728E-9 9.000000E-1 1.991074E-12 9.016174E-9 -1.000692E-9 1.000000E+0 2.366107E-12 1.501629E-8 4.998773E-9 1.100000E+0 3.197442E-12 2.101674E-8 1.099892E-8 1.200000E+0 3.914424E-12 2.701708E-8 1.699907E-8 1.300000E+0 4.630962E-12 3.301765E-8 2.299922E-8 1.400000E+0 4.665601E-12 3.901753E-8 2.899846E-8 1.500000E+0 5.836665E-12 4.501787E-8 3.499838E-8 1.600000E+0 6.554091E-12 5.101844E-8 4.099853E-8 1.700000E+0 7.043477E-12 5.701878E-8 4.699845E-8 1.800000E+0 7.760459E-12 6.301889E-8 5.299837E-8 1.900000E+0 8.248957E-12 6.901923E-8 5.899761E-8 2.000000E+0 8.966605E-12 7.501957E-8 6.499753E-8 2.100000E+0 1.059286E-11 8.101992E-8 7.099746E-8 2.200000E+0 1.108225E-11 8.702071E-8 7.699829E-8 2.300000E+0 1.020739E-11 9.302014E-8 8.299775E-8 2.400000E+0 1.160672E-11 9.902140E-8 8.899767E-8 2.500000E+0 1.209521E-11 1.050208E-7 9.499759E-8 2.600000E+0 1.349632E-11 1.110225E-7 1.009984E-7 2.700000E+0 1.489564E-11 1.170233E-7 1.069974E-7 2.800000E+0 1.356604E-11 1.230223E-7 1.129969E-7 2.900000E+0 1.451106E-11 1.290227E-7 1.189968E-7 3.000000E+0 1.590994E-11 1.350230E-7 1.249968E-7 3.100000E+0 1.685674E-11 1.410234E-7 1.309976E-7 3.200000E+0 1.825606E-11 1.470256E-7 1.369975E-7 3.300000E+0 1.647482E-11 1.530237E-7 1.429965E-7 3.400000E+0 1.787548E-11 1.590245E-7 1.489969E-7 3.500000E+0 2.018741E-11 1.650258E-7 1.549973E-7 3.600000E+0 1.977352E-11 1.710253E-7 1.609967E-7 3.700000E+0 1.981171E-11 1.770252E-7 1.669957E-7 3.800000E+0 2.076117E-11 1.830261E-7 1.729952E-7 3.900000E+0 2.080203E-11 1.890260E-7 1.789951E-7 4.000000E+0 2.220979E-11 1.950269E-7 1.849950E-7 4.100000E+0 2.180034E-11 2.010269E-7 1.909959E-7 4.200000E+0 2.457412E-11 2.070278E-7 1.969949E-7 4.300000E+0 2.280398E-11 2.130279E-7 2.029948E-7 4.400000E+0 2.467271E-11 2.190284E-7 2.089947E-7 4.500000E+0 2.472600E-11 2.250290E-7 2.149947E-7 4.600000E+0 2.478551E-11 2.310291E-7 2.209955E-7 4.700000E+0 2.757172E-11 2.370302E-7 2.269945E-7 4.800000E+0 2.763656E-11 2.430304E-7 2.329953E-7 4.900000E+0 2.952305E-11 2.490325E-7 2.389953E-7 5.000000E+0 2.868728E-11 2.550311E-7 2.449952E-7 | [POWER Clamp] 0.0 2.868728E-11 2.250290E-7 2.749939E-7 -10.000000E-2 2.785949E-11 2.310291E-7 2.809938E-7 -2.000000E-1 3.158363E-11 2.370320E-7 2.869946E-7 -3.000000E-1 3.076472E-11 2.430304E-7 2.929937E-7 -4.000000E-1 3.450307E-11 2.490325E-7 2.989945E-7 -5.000000E-1 3.278977E-11 2.550311E-7 3.049935E-7 -6.000000E-1 3.199663E-11 2.610324E-7 3.109934E-7 -7.000000E-1 3.302958E-11 2.670356E-7 3.169924E-7 -8.000000E-1 3.407674E-11 2.730343E-7 3.229933E-7 -9.000000E-1 3.786216E-11 2.790386E-7 3.289941E-7 -1.000000E+0 3.710898E-11 2.850384E-7 3.349940E-7 -1.100000E+0 3.546230E-11 2.910383E-7 3.409931E-7 -1.200000E+0 3.928591E-11 2.970429E-7 3.469948E-7 -1.300000E+0 3.766232E-11 3.030403E-7 3.529938E-7 -1.400000E+0 4.242473E-11 3.090423E-7 3.589919E-7 -1.500000E+0 4.174883E-11 3.150446E-7 3.649946E-7 -1.600000E+0 3.927081E-11 3.210451E-7 3.709936E-7 -1.700000E+0 4.317613E-11 3.270486E-7 3.769935E-7 -1.800000E+0 4.255440E-11 3.330494E-7 3.829953E-7 -1.900000E+0 4.376943E-11 3.390568E-7 3.889916E-7 -2.000000E+0 4.774314E-11 3.450563E-7 3.949933E-7 -2.100000E+0 4.627765E-11 3.510577E-7 4.009905E-7 -2.200000E+0 4.756195E-11 3.570639E-7 4.069914E-7 -2.300000E+0 4.978418E-11 3.630640E-7 4.129904E-7 -2.400000E+0 4.839329E-11 3.690670E-7 4.189967E-7 -2.500000E+0 4.976286E-11 3.750739E-7 4.249903E-7 -2.600000E+0 5.115730E-11 3.810757E-7 4.309893E-7 -2.700000E+0 5.440271E-11 3.870813E-7 4.369920E-7 -2.800000E+0 5.222311E-11 3.930882E-7 4.429928E-7 -2.900000E+0 5.734968E-11 3.990890E-7 4.489900E-7 -3.000000E+0 5.614709E-11 4.050937E-7 4.549909E-7 -3.100000E+0 5.588241E-11 4.111006E-7 4.609899E-7 -3.200000E+0 5.657341E-11 4.171078E-7 4.669890E-7 -3.300000E+0 5.911360E-11 4.231117E-7 4.729898E-7 -3.400000E+0 6.351186E-11 4.291224E-7 4.789925E-7 -3.500000E+0 6.250111E-11 4.351262E-7 4.849897E-7 -3.600000E+0 6.152412E-11 4.411332E-7 4.909906E-7 -3.700000E+0 6.423839E-11 4.471414E-7 4.969914E-7 -3.800000E+0 6.698464E-11 4.531483E-7 5.029905E-7 -3.900000E+0 6.977885E-11 4.591574E-7 5.089895E-7 -4.000000E+0 6.898837E-11 4.651670E-7 5.149904E-7 -4.100000E+0 7.188028E-11 4.711753E-7 5.209912E-7 -4.200000E+0 7.118928E-11 4.771840E-7 5.269903E-7 -4.300000E+0 7.417533E-11 4.831960E-7 5.329911E-7 -4.400000E+0 7.904077E-11 4.892076E-7 5.389902E-7 -4.500000E+0 8.031975E-11 4.952206E-7 5.449911E-7 -4.600000E+0 8.165202E-11 5.012323E-7 5.509883E-7 -4.700000E+0 8.122925E-11 5.072447E-7 5.569910E-7 -4.800000E+0 8.813039E-11 5.132594E-7 5.629955E-7 -4.900000E+0 8.963497E-11 5.192729E-7 5.689946E-7 -5.000000E+0 8.938450E-11 5.252852E-7 5.749936E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 1.786442E+0 1.817615E+0 1.751803E+0 -4.800000E+0 1.699783E+0 1.730964E+0 1.665262E+0 -4.700000E+0 1.656464E+0 1.687652E+0 1.622000E+0 -4.500000E+0 1.569850E+0 1.601054E+0 1.535498E+0 -4.400000E+0 1.526557E+0 1.557770E+0 1.492258E+0 -4.200000E+0 1.439998E+0 1.471234E+0 1.405801E+0 -4.100000E+0 1.396734E+0 1.427984E+0 1.362586E+0 -3.900000E+0 1.310241E+0 1.341522E+0 1.276184E+0 -3.800000E+0 1.267013E+0 1.298312E+0 1.232999E+0 -3.600000E+0 1.180599E+0 1.211939E+0 1.146665E+0 -3.500000E+0 1.137415E+0 1.168778E+0 1.103517E+0 -3.300000E+0 1.051099E+0 1.082514E+0 1.017268E+0 -3.200000E+0 1.007970E+0 1.039415E+0 9.741681E-1 -3.000000E+0 9.217798E-1 9.532891E-1 8.880276E-1 -2.900000E+0 8.787224E-1 9.102677E-1 8.449907E-1 -2.700000E+0 7.926968E-1 8.243213E-1 7.589964E-1 -2.600000E+0 7.497352E-1 7.814032E-1 7.160454E-1 -2.400000E+0 6.639362E-1 6.956988E-1 6.302570E-1 -2.300000E+0 6.211098E-1 6.529236E-1 5.874308E-1 -2.100000E+0 5.356412E-1 5.675636E-1 5.019536E-1 -2.000000E+0 4.930198E-1 5.249984E-1 4.593249E-1 -1.800000E+0 4.080776E-1 4.401664E-1 3.743718E-1 -1.700000E+0 3.658019E-1 3.979394E-1 3.321014E-1 -1.500000E+0 2.818252E-1 3.140165E-1 2.482126E-1 -1.400000E+0 2.402518E-1 2.724200E-1 2.067816E-1 -1.200000E+0 1.585896E-1 1.904117E-1 1.261355E-1 -1.100000E+0 1.191212E-1 1.503674E-1 8.855130E-2 -9.000000E-1 4.904130E-2 7.466509E-2 4.346782E-2 -8.000000E-1 2.979179E-2 4.258059E-2 3.833913E-2 -6.000000E-1 2.068517E-2 1.563215E-2 2.874008E-2 -5.000000E-1 1.717252E-2 1.275143E-2 2.394401E-2 -3.000000E-1 1.022068E-2 7.539605E-3 1.435390E-2 -2.000000E-1 6.782975E-3 4.988596E-3 9.562453E-3 0.0 1.227791E-10 1.057999E-6 1.267533E-6 2.000000E-1 -6.538392E-3 -4.755608E-3 -9.296768E-3 3.000000E-1 -9.677076E-3 -7.024772E-3 -1.376590E-2 5.000000E-1 -1.569140E-2 -1.134264E-2 -2.234351E-2 6.000000E-1 -1.856626E-2 -1.339051E-2 -2.645168E-2 8.000000E-1 -2.404944E-2 -1.726208E-2 -3.430620E-2 9.000000E-1 -2.665703E-2 -1.908499E-2 -3.805236E-2 1.100000E+0 -3.160246E-2 -2.250318E-2 -4.518225E-2 1.200000E+0 -3.393965E-2 -2.409776E-2 -4.856594E-2 1.400000E+0 -3.834147E-2 -2.705637E-2 -5.497100E-2 1.500000E+0 -4.040559E-2 -2.841990E-2 -5.799253E-2 1.700000E+0 -4.425922E-2 -3.091467E-2 -6.367433E-2 1.800000E+0 -4.604849E-2 -3.204589E-2 -6.633505E-2 2.000000E+0 -4.935186E-2 -3.407722E-2 -7.129781E-2 2.100000E+0 -5.086630E-2 -3.497854E-2 -7.360080E-2 2.300000E+0 -5.362284E-2 -3.655861E-2 -7.785351E-2 2.400000E+0 -5.486663E-2 -3.724161E-2 -7.980525E-2 2.600000E+0 -5.709270E-2 -3.841060E-2 -8.336702E-2 2.700000E+0 -5.807979E-2 -3.890642E-2 -8.498145E-2 2.900000E+0 -5.982047E-2 -3.975182E-2 -8.789348E-2 3.000000E+0 -6.058430E-2 -4.011505E-2 -8.919998E-2 3.200000E+0 -6.193075E-2 -4.075429E-2 -9.154250E-2 3.300000E+0 -6.252730E-2 -4.104062E-2 -9.259187E-2 3.500000E+0 -6.360006E-2 -4.156563E-2 -9.448155E-2 3.600000E+0 -6.408745E-2 -4.180952E-2 -9.533509E-2 3.800000E+0 -6.498593E-2 -4.226887E-2 -9.688877E-2 3.900000E+0 -6.540341E-2 -4.248672E-2 -9.759882E-2 4.100000E+0 -6.618659E-2 -4.290298E-2 -9.890602E-2 4.200000E+0 -6.655574E-2 -4.310258E-2 -9.950999E-2 4.400000E+0 -6.725571E-2 -4.348701E-2 -1.006329E-1 4.500000E+0 -6.758858E-2 -4.367253E-2 -1.011565E-1 4.700000E+0 -6.822421E-2 -4.403165E-2 -1.021382E-1 4.800000E+0 -6.852832E-2 -4.420594E-2 -1.025996E-1 5.000000E+0 -6.911198E-2 -4.458718E-2 -1.034707E-1 5.200000E+0 -6.966608E-2 -4.997721E-2 -1.042810E-1 5.300000E+0 -6.993317E-2 -8.494587E-2 -1.046659E-1 5.500000E+0 -7.048841E-2 -2.825857E-1 -1.053998E-1 5.600000E+0 -7.105038E-2 -4.052944E-1 -1.057502E-1 5.800000E+0 -7.988886E-2 -6.639757E-1 -1.064217E-1 5.900000E+0 -1.213053E-1 -7.967307E-1 -1.067454E-1 6.100000E+0 -3.306405E-1 -1.065891E+0 -1.079089E-1 6.200000E+0 -4.563538E-1 -1.201711E+0 -1.100471E-1 6.400000E+0 -7.184655E-1 -1.475007E+0 -1.239308E-1 6.500000E+0 -8.522527E-1 -1.612287E+0 -1.666437E-1 6.700000E+0 -1.122747E+0 -1.887784E+0 -3.790505E-1 6.800000E+0 -1.258987E+0 -2.025914E+0 -5.074669E-1 7.000000E+0 -1.532798E+0 -2.302774E+0 -7.733167E-1 7.100000E+0 -1.670212E+0 -2.441458E+0 -9.084520E-1 7.300000E+0 -1.945797E+0 -2.719244E+0 -1.181042E+0 7.400000E+0 -2.083896E+0 -2.858318E+0 -1.318118E+0 7.600000E+0 -2.360583E+0 -3.136773E+0 -1.593311E+0 7.700000E+0 -2.499132E+0 -3.276136E+0 -1.731304E+0 7.900000E+0 -2.776569E+0 -3.555098E+0 -2.007876E+0 8.000000E+0 -2.915434E+0 -3.694684E+0 -2.146401E+0 8.200000E+0 -3.193415E+0 -3.974042E+0 -2.423829E+0 8.300000E+0 -3.332515E+0 -4.113805E+0 -2.562703E+0 8.500000E+0 -3.610908E+0 -4.393481E+0 -2.840713E+0 8.600000E+0 -3.750190E+0 -4.533388E+0 -2.979832E+0 8.800000E+0 -4.028906E+0 -4.813325E+0 -3.258264E+0 8.900000E+0 -4.168333E+0 -4.953351E+0 -3.397565E+0 9.100000E+0 -4.447310E+0 -5.233506E+0 -3.676316E+0 9.200000E+0 -4.586855E+0 -5.373632E+0 -3.815758E+0 9.400000E+0 -4.866046E+0 -5.653973E+0 -4.094760E+0 9.500000E+0 -5.005689E+0 -5.794185E+0 -4.234314E+0 9.700000E+0 -5.285058E+0 -6.074684E+0 -4.513517E+0 9.800000E+0 -5.424783E+0 -6.214969E+0 -4.653163E+0 1.000000E+1 -5.704304E+0 -6.495606E+0 -4.932534E+0 | [Pulldown] -5.000000E+0 -5.694514E+0 -5.788157E+0 -5.616481E+0 -4.800000E+0 -5.414994E+0 -5.507762E+0 -5.336889E+0 -4.700000E+0 -5.275269E+0 -5.367605E+0 -5.197122E+0 -4.500000E+0 -4.995899E+0 -5.087384E+0 -4.917653E+0 -4.400000E+0 -4.856256E+0 -4.947323E+0 -4.777953E+0 -4.200000E+0 -4.577064E+0 -4.667307E+0 -4.498632E+0 -4.100000E+0 -4.437518E+0 -4.527357E+0 -4.359013E+0 -3.900000E+0 -4.158537E+0 -4.247585E+0 -4.079866E+0 -3.800000E+0 -4.019108E+0 -4.107769E+0 -3.940343E+0 -3.600000E+0 -3.740385E+0 -3.828293E+0 -3.661410E+0 -3.500000E+0 -3.601100E+0 -3.688640E+0 -3.522006E+0 -3.300000E+0 -3.322697E+0 -3.409529E+0 -3.243338E+0 -3.200000E+0 -3.183591E+0 -3.270081E+0 -3.104083E+0 -3.000000E+0 -2.905596E+0 -2.991431E+0 -2.825758E+0 -2.900000E+0 -2.766721E+0 -2.852245E+0 -2.686699E+0 -2.700000E+0 -2.489262E+0 -2.574198E+0 -2.408829E+0 -2.600000E+0 -2.350699E+0 -2.435359E+0 -2.270038E+0 -2.400000E+0 -2.073978E+0 -2.158129E+0 -1.992807E+0 -2.300000E+0 -1.935856E+0 -2.019775E+0 -1.854402E+0 -2.100000E+0 -1.660214E+0 -1.743717E+0 -1.578129E+0 -2.000000E+0 -1.522762E+0 -1.606082E+0 -1.440328E+0 -1.800000E+0 -1.248847E+0 -1.331847E+0 -1.165651E+0 -1.700000E+0 -1.112534E+0 -1.195389E+0 -1.028935E+0 -1.500000E+0 -8.418131E-1 -9.243577E-1 -7.574516E-1 -1.400000E+0 -7.078403E-1 -7.901581E-1 -6.232254E-1 -1.200000E+0 -4.449642E-1 -5.261803E-1 -3.611268E-1 -1.100000E+0 -3.182975E-1 -3.979192E-1 -2.374094E-1 -9.000000E-1 -9.801477E-2 -1.603469E-1 -6.964340E-2 -8.000000E-1 -4.461594E-2 -6.924056E-2 -5.423865E-2 -6.000000E-1 -2.718825E-2 -1.865913E-2 -3.769264E-2 -5.000000E-1 -2.250791E-2 -1.527450E-2 -3.119495E-2 -3.000000E-1 -1.364106E-2 -9.173233E-3 -1.903120E-2 -2.000000E-1 -9.142633E-3 -6.120252E-3 -1.280020E-2 0.0 -6.468906E-11 -1.047034E-6 -1.234126E-6 2.000000E-1 8.808137E-3 5.816283E-3 1.247688E-2 3.000000E-1 1.290781E-2 8.512383E-3 1.832101E-2 5.000000E-1 2.051901E-2 1.349571E-2 2.923714E-2 6.000000E-1 2.403885E-2 1.578929E-2 3.431672E-2 8.000000E-1 3.052751E-2 1.999572E-2 4.373854E-2 9.000000E-1 3.350430E-2 2.191450E-2 4.808860E-2 1.100000E+0 3.894151E-2 2.539721E-2 5.608526E-2 1.200000E+0 4.140859E-2 2.696630E-2 5.973800E-2 1.400000E+0 4.585281E-2 2.977118E-2 6.636179E-2 1.500000E+0 4.783290E-2 3.101045E-2 6.933264E-2 1.700000E+0 5.130687E-2 3.316731E-2 7.457496E-2 1.800000E+0 5.279465E-2 3.408461E-2 7.683013E-2 2.000000E+0 5.524562E-2 3.559208E-2 8.054804E-2 2.100000E+0 5.620182E-2 3.618232E-2 8.199257E-2 2.300000E+0 5.761176E-2 3.706239E-2 8.410021E-2 2.400000E+0 5.810791E-2 3.737705E-2 8.483047E-2 2.600000E+0 5.881459E-2 3.783200E-2 8.585438E-2 2.700000E+0 5.906976E-2 3.799866E-2 8.621820E-2 2.900000E+0 5.945979E-2 3.825625E-2 8.676690E-2 3.000000E+0 5.961358E-2 3.835885E-2 8.698049E-2 3.200000E+0 5.986822E-2 3.853008E-2 8.733033E-2 3.300000E+0 5.997640E-2 3.860334E-2 8.747744E-2 3.500000E+0 6.016641E-2 3.873274E-2 8.773363E-2 3.600000E+0 6.025143E-2 3.879092E-2 8.784738E-2 3.800000E+0 6.040713E-2 3.889782E-2 8.805451E-2 3.900000E+0 6.047948E-2 3.894759E-2 8.815037E-2 4.100000E+0 6.061655E-2 3.904183E-2 8.833180E-2 4.200000E+0 6.068244E-2 3.908701E-2 8.841918E-2 4.400000E+0 6.081168E-2 3.917507E-2 8.859158E-2 4.500000E+0 6.087613E-2 3.921858E-2 8.867833E-2 4.700000E+0 6.100759E-2 3.930621E-2 8.885753E-2 4.800000E+0 6.107589E-2 3.935105E-2 8.895199E-2 5.000000E+0 6.122129E-2 3.945389E-2 8.915637E-2 5.200000E+0 6.138454E-2 4.383704E-2 8.939061E-2 5.300000E+0 6.147561E-2 6.407427E-2 8.952311E-2 5.500000E+0 6.168373E-2 1.333458E-1 8.982941E-2 5.600000E+0 6.180535E-2 1.723537E-1 9.000832E-2 5.800000E+0 6.431798E-2 2.533155E-1 9.043316E-2 5.900000E+0 8.301820E-2 2.946230E-1 9.068650E-2 6.100000E+0 1.537912E-1 3.781844E-1 9.129686E-2 6.200000E+0 1.934596E-1 4.202971E-1 9.166409E-2 6.400000E+0 2.754223E-1 5.049809E-1 9.303752E-2 6.500000E+0 3.171265E-1 5.475011E-1 1.066833E-1 6.700000E+0 4.013578E-1 6.328133E-1 1.781102E-1 6.800000E+0 4.437633E-1 6.755817E-1 2.184541E-1 7.000000E+0 5.289793E-1 7.613006E-1 3.015165E-1 7.100000E+0 5.717473E-1 8.042387E-1 3.436827E-1 7.300000E+0 6.575332E-1 8.902482E-1 4.287363E-1 7.400000E+0 7.005320E-1 9.333124E-1 4.715210E-1 7.600000E+0 7.867080E-1 1.019546E+0 5.574626E-1 7.700000E+0 8.298753E-1 1.062710E+0 6.005857E-1 7.900000E+0 9.163512E-1 1.149126E+0 6.870816E-1 8.000000E+0 9.596545E-1 1.192376E+0 7.304402E-1 8.200000E+0 1.046382E+0 1.278950E+0 8.173543E-1 8.300000E+0 1.089804E+0 1.322274E+0 8.609032E-1 8.500000E+0 1.176757E+0 1.408991E+0 9.481731E-1 8.600000E+0 1.220288E+0 1.452383E+0 9.918912E-1 8.800000E+0 1.307455E+0 1.539234E+0 1.079488E+0 8.900000E+0 1.351090E+0 1.582691E+0 1.123366E+0 9.100000E+0 1.438466E+0 1.669671E+0 1.211279E+0 9.200000E+0 1.482205E+0 1.713193E+0 1.255313E+0 9.400000E+0 1.569789E+0 1.800301E+0 1.343540E+0 9.500000E+0 1.613633E+0 1.843887E+0 1.387732E+0 9.700000E+0 1.701429E+0 1.931124E+0 1.476276E+0 9.800000E+0 1.745382E+0 1.974776E+0 1.520629E+0 1.000000E+1 1.833396E+0 2.062145E+0 1.609498E+0 | [Ramp] dV/dt_r 1.618E+0/3.599E-10 1.156E+0/3.784E-10 2.124E+0/3.455E-10 dV/dt_f 1.716E+0/4.289E-10 1.010E+0/4.108E-10 2.315E+0/3.708E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.499976E+0 5.499981E+0 2.020202E-10 5.017578E+0 4.539994E+0 5.518472E+0 4.040404E-10 4.944786E+0 4.486681E+0 5.354003E+0 6.060606E-10 4.525552E+0 4.290729E+0 4.827114E+0 8.080808E-10 3.837904E+0 3.806028E+0 3.772159E+0 1.010101E-9 2.901753E+0 3.229998E+0 2.412898E+0 1.212121E-9 2.346718E+0 2.783656E+0 1.832874E+0 1.414141E-9 2.203665E+0 2.652935E+0 1.754157E+0 1.616162E-9 2.170704E+0 2.617217E+0 1.736959E+0 1.818182E-9 2.166993E+0 2.611928E+0 1.734785E+0 2.020202E-9 2.164230E+0 2.608088E+0 1.733113E+0 2.222222E-9 2.164000E+0 2.607741E+0 1.732919E+0 2.424242E-9 2.164170E+0 2.607919E+0 1.733112E+0 2.626263E-9 2.164264E+0 2.608004E+0 1.733213E+0 2.828283E-9 2.164338E+0 2.608069E+0 1.733161E+0 3.030303E-9 2.164285E+0 2.608007E+0 1.733110E+0 3.232323E-9 2.164232E+0 2.607946E+0 1.733068E+0 3.434343E-9 2.164211E+0 2.607929E+0 1.733028E+0 3.636364E-9 2.164205E+0 2.607935E+0 1.733008E+0 3.838384E-9 2.164198E+0 2.607938E+0 1.733016E+0 4.040404E-9 2.164181E+0 2.607925E+0 1.733019E+0 4.242424E-9 2.164165E+0 2.607913E+0 1.732988E+0 4.444444E-9 2.164156E+0 2.607909E+0 1.732949E+0 4.646465E-9 2.164151E+0 2.607909E+0 1.732936E+0 4.848485E-9 2.164143E+0 2.607906E+0 1.732951E+0 5.050505E-9 2.164130E+0 2.607896E+0 1.732959E+0 5.252525E-9 2.164118E+0 2.607886E+0 1.732932E+0 5.454545E-9 2.164112E+0 2.607883E+0 1.732899E+0 5.656566E-9 2.164107E+0 2.607883E+0 1.732892E+0 5.858586E-9 2.164096E+0 2.607880E+0 1.732909E+0 6.060606E-9 2.164068E+0 2.607872E+0 1.732919E+0 6.262626E-9 2.164040E+0 2.607864E+0 1.732894E+0 6.464646E-9 2.164046E+0 2.607862E+0 1.732864E+0 6.666667E-9 2.164059E+0 2.607861E+0 1.732862E+0 6.868687E-9 2.164061E+0 2.607858E+0 1.732882E+0 7.070707E-9 2.164040E+0 2.607852E+0 1.732893E+0 7.272727E-9 2.164019E+0 2.607845E+0 1.732869E+0 7.474747E-9 2.164025E+0 2.607844E+0 1.732842E+0 7.676768E-9 2.164035E+0 2.607843E+0 1.732845E+0 7.878788E-9 2.164027E+0 2.607833E+0 1.732864E+0 8.080808E-9 2.163991E+0 2.607808E+0 1.732875E+0 8.282828E-9 2.163955E+0 2.607782E+0 1.732853E+0 8.484848E-9 2.163973E+0 2.607796E+0 1.732829E+0 8.686869E-9 2.163995E+0 2.607813E+0 1.732834E+0 8.888889E-9 2.163997E+0 2.607814E+0 1.732854E+0 9.090909E-9 2.163971E+0 2.607795E+0 1.732864E+0 9.292929E-9 2.163945E+0 2.607777E+0 1.732843E+0 9.494949E-9 2.163960E+0 2.607788E+0 1.732821E+0 9.696970E-9 2.163978E+0 2.607800E+0 1.732829E+0 9.898990E-9 2.163977E+0 2.607799E+0 1.732847E+0 1.010101E-8 2.163957E+0 2.607784E+0 1.732855E+0 1.030303E-8 2.163937E+0 2.607769E+0 1.732834E+0 1.050505E-8 2.163951E+0 2.607779E+0 1.732813E+0 1.070707E-8 2.163965E+0 2.607789E+0 1.732824E+0 1.090909E-8 2.163963E+0 2.607787E+0 1.732845E+0 1.111111E-8 2.163947E+0 2.607775E+0 1.732853E+0 1.131313E-8 2.163933E+0 2.607764E+0 1.732832E+0 1.151515E-8 2.163945E+0 2.607772E+0 1.732813E+0 1.171717E-8 2.163956E+0 2.607779E+0 1.732823E+0 1.191919E-8 2.163953E+0 2.607777E+0 1.732842E+0 1.212121E-8 2.163940E+0 2.607767E+0 1.732846E+0 1.232323E-8 2.163930E+0 2.607759E+0 1.732826E+0 1.252525E-8 2.163940E+0 2.607765E+0 1.732808E+0 1.272727E-8 2.163949E+0 2.607772E+0 1.732822E+0 1.292929E-8 2.163946E+0 2.607769E+0 1.732844E+0 1.313131E-8 2.163935E+0 2.607761E+0 1.732849E+0 1.333333E-8 2.163928E+0 2.607755E+0 1.732828E+0 1.353535E-8 2.163936E+0 2.607760E+0 1.732810E+0 1.373737E-8 2.163944E+0 2.607765E+0 1.732823E+0 1.393939E-8 2.163940E+0 2.607762E+0 1.732842E+0 1.414141E-8 2.163932E+0 2.607756E+0 1.732843E+0 1.434343E-8 2.163926E+0 2.607752E+0 1.732822E+0 1.454545E-8 2.163933E+0 2.607756E+0 1.732806E+0 1.474747E-8 2.163940E+0 2.607760E+0 1.732824E+0 1.494949E-8 2.163936E+0 2.607757E+0 1.732849E+0 1.515152E-8 2.163929E+0 2.607752E+0 1.732848E+0 1.535354E-8 2.163925E+0 2.607749E+0 1.732824E+0 1.555556E-8 2.163931E+0 2.607752E+0 1.732806E+0 1.575758E-8 2.163937E+0 2.607755E+0 1.732824E+0 1.595960E-8 2.163933E+0 2.607753E+0 1.732846E+0 1.616162E-8 2.163927E+0 2.607748E+0 1.732844E+0 1.636364E-8 2.163924E+0 2.607746E+0 1.732822E+0 1.656566E-8 2.163929E+0 2.607749E+0 1.732807E+0 1.676768E-8 2.163934E+0 2.607752E+0 1.732824E+0 1.696970E-8 2.163931E+0 2.607749E+0 1.732845E+0 1.717172E-8 2.163925E+0 2.607745E+0 1.732840E+0 1.737374E-8 2.163924E+0 2.607744E+0 1.732818E+0 1.757576E-8 2.163928E+0 2.607746E+0 1.732805E+0 1.777778E-8 2.163933E+0 2.607749E+0 1.732827E+0 1.797980E-8 2.163929E+0 2.607746E+0 1.732852E+0 1.818182E-8 2.163925E+0 2.607743E+0 1.732845E+0 1.838384E-8 2.163924E+0 2.607742E+0 1.732820E+0 1.858586E-8 2.163928E+0 2.607744E+0 1.732805E+0 1.878788E-8 2.163932E+0 2.607747E+0 1.732828E+0 1.898990E-8 2.163928E+0 2.607744E+0 1.732853E+0 1.919192E-8 2.163923E+0 2.607741E+0 1.732843E+0 1.939394E-8 2.163922E+0 2.607740E+0 1.732818E+0 1.959596E-8 2.163927E+0 2.607743E+0 1.732805E+0 1.979798E-8 2.163931E+0 2.607745E+0 1.732833E+0 2.000000E-8 2.163921E+0 2.607758E+0 1.732861E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.688512E+0 1.916241E+0 3.529631E+0 2.020202E-10 2.479718E+0 1.689841E+0 3.389809E+0 4.040404E-10 1.681831E+0 1.167812E+0 2.514522E+0 6.060606E-10 6.609809E-1 5.232747E-1 1.019234E+0 8.080808E-10 1.435414E-1 1.430490E-1 1.777994E-1 1.010101E-9 2.264121E-2 2.327674E-2 2.085479E-2 1.212121E-9 5.839700E-3 7.869251E-3 4.385008E-3 1.414141E-9 8.664624E-4 2.642508E-3 1.067794E-3 1.616162E-9 6.030496E-4 7.146090E-4 5.669128E-4 1.818182E-9 4.129430E-4 5.551876E-4 2.715175E-4 2.020202E-9 2.842634E-4 4.414581E-4 2.692225E-4 2.222222E-9 2.709253E-4 3.366693E-4 2.666688E-4 2.424242E-9 2.575602E-4 3.042184E-4 2.519016E-4 2.626263E-9 2.438563E-4 2.717675E-4 2.307985E-4 2.828283E-9 2.300681E-4 2.476031E-4 2.119276E-4 3.030303E-9 2.177676E-4 2.282018E-4 2.018821E-4 3.232323E-9 2.077221E-4 2.112619E-4 1.917573E-4 3.434343E-9 1.981302E-4 2.072442E-4 1.789075E-4 3.636364E-9 1.925545E-4 2.032266E-4 1.648949E-4 3.838384E-9 1.878460E-4 1.960507E-4 1.517244E-4 4.040404E-9 1.807398E-4 1.874226E-4 1.410553E-4 4.242424E-9 1.706733E-4 1.802730E-4 1.304570E-4 4.444444E-9 1.613840E-4 1.786857E-4 1.218131E-4 4.646465E-9 1.574112E-4 1.770984E-4 1.138420E-4 4.848485E-9 1.544098E-4 1.718957E-4 1.061536E-4 5.050505E-9 1.465392E-4 1.653895E-4 9.911895E-5 5.252525E-9 1.337503E-4 1.602035E-4 9.211854E-5 5.454545E-9 1.228734E-4 1.587751E-4 8.592179E-5 5.656566E-9 1.226543E-4 1.573466E-4 7.994193E-5 5.858586E-9 1.240286E-4 1.462557E-4 7.448755E-5 6.060606E-9 1.189918E-4 1.325185E-4 7.000103E-5 6.262626E-9 1.086565E-4 1.248996E-4 6.551380E-5 6.464646E-9 1.001821E-4 1.308991E-4 6.101204E-5 6.666667E-9 1.004606E-4 1.368986E-4 5.650734E-5 6.868687E-9 1.017568E-4 1.261319E-4 5.271704E-5 7.070707E-9 9.702306E-5 1.120521E-4 4.999000E-5 7.272727E-9 8.822733E-5 1.055525E-4 4.710675E-5 7.474747E-9 8.133205E-5 1.125287E-4 4.131845E-5 7.676768E-9 8.216697E-5 1.195048E-4 3.512009E-5 7.878788E-9 8.364394E-5 1.103178E-4 3.219910E-5 8.080808E-9 7.813437E-5 9.903035E-5 3.325355E-5 8.282828E-9 6.882132E-5 9.455971E-5 3.390231E-5 8.484848E-9 6.214694E-5 9.989856E-5 2.762948E-5 8.686869E-9 6.492779E-5 1.052374E-4 2.076788E-5 8.888889E-9 6.817984E-5 9.698316E-5 1.900131E-5 9.090909E-9 6.366112E-5 8.778396E-5 2.229168E-5 9.292929E-9 5.577228E-5 8.471234E-5 2.505567E-5 9.494949E-9 5.044847E-5 8.883399E-5 1.947204E-5 9.696970E-9 5.333817E-5 9.295564E-5 1.360806E-5 9.898990E-9 5.636432E-5 8.552411E-5 1.266176E-5 1.010101E-8 4.928904E-5 7.791664E-5 1.570865E-5 1.030303E-8 3.880157E-5 7.585201E-5 1.815562E-5 1.050505E-8 3.287389E-5 7.911284E-5 1.339862E-5 1.070707E-8 3.911959E-5 8.203674E-5 8.675290E-6 1.090909E-8 4.502530E-5 7.567091E-5 8.516279E-6 1.111111E-8 3.956046E-5 6.930508E-5 1.145466E-5 1.131313E-8 3.069579E-5 6.799528E-5 1.350502E-5 1.151515E-8 2.645538E-5 7.065808E-5 9.444247E-6 1.171717E-8 3.192949E-5 7.263536E-5 5.456268E-6 1.191919E-8 3.678559E-5 6.723324E-5 5.788784E-6 1.212121E-8 3.185121E-5 6.183112E-5 8.579144E-6 1.232323E-8 2.431470E-5 6.109363E-5 1.025456E-5 1.252525E-8 2.138279E-5 6.333844E-5 6.741326E-6 1.272727E-8 2.620764E-5 6.465162E-5 3.331624E-6 1.292929E-8 3.021513E-5 5.999541E-5 4.020840E-6 1.313131E-8 2.573908E-5 5.533921E-5 6.642568E-6 1.333333E-8 1.929011E-5 5.504778E-5 7.970594E-6 1.353535E-8 1.737478E-5 5.700487E-5 4.890061E-6 1.373737E-8 2.165632E-5 5.641484E-5 1.937405E-6 1.393939E-8 2.497846E-5 4.460373E-5 2.886753E-6 1.414141E-8 2.089606E-5 3.279262E-5 5.336074E-6 1.434343E-8 1.533766E-5 3.543541E-5 6.312161E-6 1.454545E-8 1.421398E-5 4.398191E-5 3.440550E-6 1.474747E-8 1.804123E-5 4.826636E-5 7.246805E-7 1.494949E-8 2.080797E-5 3.867650E-5 1.948764E-6 1.515152E-8 1.706014E-5 2.908663E-5 4.379024E-6 1.535354E-8 1.223015E-5 3.203651E-5 5.220501E-6 1.555556E-8 1.178109E-5 3.894630E-5 2.790242E-6 1.575758E-8 1.533564E-5 4.163026E-5 5.272431E-7 1.595960E-8 1.773118E-5 3.371257E-5 1.929311E-6 1.616162E-8 1.421379E-5 2.579488E-5 4.194093E-6 1.636364E-8 9.910628E-6 2.890874E-5 4.618147E-6 1.656566E-8 9.862354E-6 3.461025E-5 1.998744E-6 1.676768E-8 1.299131E-5 3.617143E-5 -4.103343E-7 1.696970E-8 1.492167E-5 2.951374E-5 1.289760E-6 1.717172E-8 1.162341E-5 2.285604E-5 3.693028E-6 1.737374E-8 7.804015E-6 2.606369E-5 3.908692E-6 1.757576E-8 8.164189E-6 3.087733E-5 1.187264E-6 1.777778E-8 1.105896E-5 3.164196E-5 -1.261473E-6 1.797980E-8 1.272715E-5 2.593871E-5 1.137996E-6 1.818182E-8 9.721915E-6 2.023546E-5 4.082843E-6 1.838384E-8 6.406157E-6 2.359996E-5 4.185719E-6 1.858586E-8 7.084897E-6 2.786126E-5 1.170993E-6 1.878788E-8 9.708913E-6 2.808728E-5 -1.526924E-6 1.898990E-8 1.107715E-5 2.307205E-5 9.788473E-7 1.919192E-8 8.198286E-6 1.805683E-5 3.790504E-6 1.939394E-8 5.178327E-6 2.136807E-5 3.487953E-6 1.959596E-8 5.900491E-6 2.502624E-5 3.888957E-7 1.979798E-8 8.059941E-6 2.445710E-5 -2.044838E-6 2.000000E-8 1.021939E-5 1.939917E-5 5.734483E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 2.163927E+0 2.607700E+0 1.732835E+0 2.020202E-10 2.342349E+0 2.775033E+0 1.855271E+0 4.040404E-10 3.057088E+0 3.188614E+0 2.734911E+0 6.060606E-10 4.103465E+0 3.834575E+0 4.269991E+0 8.080808E-10 4.703687E+0 4.272425E+0 5.151389E+0 1.010101E-9 4.939242E+0 4.442517E+0 5.436378E+0 1.212121E-9 4.994219E+0 4.491232E+0 5.493814E+0 1.414141E-9 4.999418E+0 4.499105E+0 5.499103E+0 1.616162E-9 4.999842E+0 4.500051E+0 5.499780E+0 1.818182E-9 4.999783E+0 4.499598E+0 5.499768E+0 2.020202E-9 4.999783E+0 4.499431E+0 5.499781E+0 2.222222E-9 4.999786E+0 4.499803E+0 5.499796E+0 2.424242E-9 4.999820E+0 4.500138E+0 5.499827E+0 2.626263E-9 4.999854E+0 4.500023E+0 5.499858E+0 2.828283E-9 4.999862E+0 4.499797E+0 5.499873E+0 3.030303E-9 4.999855E+0 4.499721E+0 5.499879E+0 3.232323E-9 4.999852E+0 4.499873E+0 5.499886E+0 3.434343E-9 4.999874E+0 4.500005E+0 5.499905E+0 3.636364E-9 4.999896E+0 4.499954E+0 5.499923E+0 3.838384E-9 4.999898E+0 4.499863E+0 5.499930E+0 4.040404E-9 4.999889E+0 4.499843E+0 5.499931E+0 4.242424E-9 4.999889E+0 4.499909E+0 5.499934E+0 4.444444E-9 4.999920E+0 4.499963E+0 5.499945E+0 4.646465E-9 4.999951E+0 4.499940E+0 5.499956E+0 4.848485E-9 4.999941E+0 4.499902E+0 5.499958E+0 5.050505E-9 4.999917E+0 4.499898E+0 5.499956E+0 5.252525E-9 4.999908E+0 4.499929E+0 5.499957E+0 5.454545E-9 4.999939E+0 4.499953E+0 5.499966E+0 5.656566E-9 4.999971E+0 4.499934E+0 5.499976E+0 5.858586E-9 4.999960E+0 4.499910E+0 5.499975E+0 6.060606E-9 4.999937E+0 4.499915E+0 5.499971E+0 6.262626E-9 4.999930E+0 4.499944E+0 5.499971E+0 6.464646E-9 4.999958E+0 4.499965E+0 5.499979E+0 6.666667E-9 4.999986E+0 4.499946E+0 5.499986E+0 6.868687E-9 4.999973E+0 4.499922E+0 5.499984E+0 7.070707E-9 4.999951E+0 4.499929E+0 5.499980E+0 7.272727E-9 4.999947E+0 4.499956E+0 5.499980E+0 7.474747E-9 4.999972E+0 4.499974E+0 5.499986E+0 7.676768E-9 4.999996E+0 4.499954E+0 5.499992E+0 7.878788E-9 4.999981E+0 4.499931E+0 5.499989E+0 8.080808E-9 4.999961E+0 4.499940E+0 5.499985E+0 8.282828E-9 4.999959E+0 4.499966E+0 5.499985E+0 8.484848E-9 4.999981E+0 4.499982E+0 5.499990E+0 8.686869E-9 5.000004E+0 4.499962E+0 5.499996E+0 8.888889E-9 4.999988E+0 4.499940E+0 5.499992E+0 9.090909E-9 4.999969E+0 4.499950E+0 5.499988E+0 9.292929E-9 4.999968E+0 4.499974E+0 5.499988E+0 9.494949E-9 4.999988E+0 4.499988E+0 5.499993E+0 9.696970E-9 5.000009E+0 4.499967E+0 5.499998E+0 9.898990E-9 4.999992E+0 4.499946E+0 5.499994E+0 1.010101E-8 4.999974E+0 4.499958E+0 5.499990E+0 1.030303E-8 4.999975E+0 4.499981E+0 5.499990E+0 1.050505E-8 4.999994E+0 4.499992E+0 5.499995E+0 1.070707E-8 5.000011E+0 4.499972E+0 5.499999E+0 1.090909E-8 4.999995E+0 4.499953E+0 5.499995E+0 1.111111E-8 4.999978E+0 4.499965E+0 5.499991E+0 1.131313E-8 4.999982E+0 4.499986E+0 5.499991E+0 1.151515E-8 5.000001E+0 4.499994E+0 5.499996E+0 1.171717E-8 5.000016E+0 4.499975E+0 5.499999E+0 1.191919E-8 4.999999E+0 4.499958E+0 5.499995E+0 1.212121E-8 4.999981E+0 4.499970E+0 5.499991E+0 1.232323E-8 4.999986E+0 4.499990E+0 5.499992E+0 1.252525E-8 5.000005E+0 4.499996E+0 5.499996E+0 1.272727E-8 5.000019E+0 4.499978E+0 5.499999E+0 1.292929E-8 4.999999E+0 4.499963E+0 5.499995E+0 1.313131E-8 4.999980E+0 4.499977E+0 5.499992E+0 1.333333E-8 4.999986E+0 4.499998E+0 5.499993E+0 1.353535E-8 5.000007E+0 4.500002E+0 5.499997E+0 1.373737E-8 5.000020E+0 4.499982E+0 5.499999E+0 1.393939E-8 5.000001E+0 4.499966E+0 5.499995E+0 1.414141E-8 4.999982E+0 4.499980E+0 5.499992E+0 1.434343E-8 4.999990E+0 4.500000E+0 5.499994E+0 1.454545E-8 5.000008E+0 4.500001E+0 5.499997E+0 1.474747E-8 5.000019E+0 4.499983E+0 5.499999E+0 1.494949E-8 5.000001E+0 4.499970E+0 5.499995E+0 1.515152E-8 4.999983E+0 4.499983E+0 5.499991E+0 1.535354E-8 4.999993E+0 4.500002E+0 5.499994E+0 1.555556E-8 5.000012E+0 4.500002E+0 5.499997E+0 1.575758E-8 5.000021E+0 4.499985E+0 5.499999E+0 1.595960E-8 5.000002E+0 4.499973E+0 5.499995E+0 1.616162E-8 4.999984E+0 4.499986E+0 5.499991E+0 1.636364E-8 4.999995E+0 4.500004E+0 5.499994E+0 1.656566E-8 5.000013E+0 4.500002E+0 5.499998E+0 1.676768E-8 5.000019E+0 4.499986E+0 5.499999E+0 1.696970E-8 5.000002E+0 4.499976E+0 5.499995E+0 1.717172E-8 4.999985E+0 4.499989E+0 5.499991E+0 1.737374E-8 4.999998E+0 4.500004E+0 5.499994E+0 1.757576E-8 5.000015E+0 4.500001E+0 5.499998E+0 1.777778E-8 5.000019E+0 4.499987E+0 5.499999E+0 1.797980E-8 5.000000E+0 4.499978E+0 5.499995E+0 1.818182E-8 4.999980E+0 4.499991E+0 5.499991E+0 1.838384E-8 4.999997E+0 4.500005E+0 5.499994E+0 1.858586E-8 5.000016E+0 4.500001E+0 5.499998E+0 1.878788E-8 5.000020E+0 4.499987E+0 5.499999E+0 1.898990E-8 5.000001E+0 4.499980E+0 5.499995E+0 1.919192E-8 4.999982E+0 4.499992E+0 5.499991E+0 1.939394E-8 5.000000E+0 4.500005E+0 5.499994E+0 1.959596E-8 5.000020E+0 4.500001E+0 5.499998E+0 1.979798E-8 5.000014E+0 4.499990E+0 5.499997E+0 2.000000E-8 4.999981E+0 4.499979E+0 5.499989E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 2.071832E-5 1.450958E-5 2.020202E-10 -5.954367E-3 -1.103857E-2 1.179368E-2 4.040404E-10 5.646971E-2 8.449530E-3 1.223491E-1 6.060606E-10 4.155304E-1 2.392131E-1 5.666843E-1 8.080808E-10 1.099344E+0 6.544666E-1 1.660948E+0 1.010101E-9 2.115849E+0 1.367108E+0 2.966617E+0 1.212121E-9 2.641188E+0 1.838804E+0 3.469815E+0 1.414141E-9 2.673670E+0 1.899968E+0 3.502809E+0 1.616162E-9 2.682957E+0 1.914364E+0 3.520540E+0 1.818182E-9 2.684890E+0 1.914020E+0 3.525211E+0 2.020202E-9 2.686166E+0 1.913876E+0 3.527213E+0 2.222222E-9 2.687380E+0 1.915059E+0 3.528614E+0 2.424242E-9 2.687752E+0 1.915405E+0 3.529435E+0 2.626263E-9 2.687909E+0 1.915660E+0 3.529255E+0 2.828283E-9 2.688024E+0 1.915806E+0 3.529103E+0 3.030303E-9 2.688072E+0 1.915779E+0 3.529238E+0 3.232323E-9 2.688119E+0 1.915760E+0 3.529441E+0 3.434343E-9 2.688146E+0 1.915803E+0 3.529518E+0 3.636364E-9 2.688168E+0 1.915859E+0 3.529420E+0 3.838384E-9 2.688192E+0 1.915890E+0 3.529341E+0 4.040404E-9 2.688218E+0 1.915889E+0 3.529419E+0 4.242424E-9 2.688242E+0 1.915891E+0 3.529530E+0 4.444444E-9 2.688258E+0 1.915911E+0 3.529563E+0 4.646465E-9 2.688272E+0 1.915935E+0 3.529507E+0 4.848485E-9 2.688286E+0 1.915946E+0 3.529465E+0 5.050505E-9 2.688302E+0 1.915945E+0 3.529515E+0 5.252525E-9 2.688316E+0 1.915948E+0 3.529580E+0 5.454545E-9 2.688324E+0 1.915978E+0 3.529593E+0 5.656566E-9 2.688330E+0 1.916012E+0 3.529559E+0 5.858586E-9 2.688343E+0 1.916020E+0 3.529535E+0 6.060606E-9 2.688363E+0 1.916005E+0 3.529568E+0 6.262626E-9 2.688379E+0 1.915996E+0 3.529607E+0 6.464646E-9 2.688379E+0 1.916017E+0 3.529609E+0 6.666667E-9 2.688377E+0 1.916042E+0 3.529581E+0 6.868687E-9 2.688386E+0 1.916046E+0 3.529563E+0 7.070707E-9 2.688402E+0 1.916037E+0 3.529594E+0 7.272727E-9 2.688415E+0 1.916036E+0 3.529631E+0 7.474747E-9 2.688413E+0 1.916070E+0 3.529627E+0 7.676768E-9 2.688408E+0 1.916107E+0 3.529599E+0 7.878788E-9 2.688419E+0 1.916106E+0 3.529582E+0 8.080808E-9 2.688439E+0 1.916084E+0 3.529612E+0 8.282828E-9 2.688452E+0 1.916073E+0 3.529644E+0 8.484848E-9 2.688444E+0 1.916099E+0 3.529637E+0 8.686869E-9 2.688435E+0 1.916128E+0 3.529610E+0 8.888889E-9 2.688443E+0 1.916126E+0 3.529595E+0 9.090909E-9 2.688460E+0 1.916111E+0 3.529622E+0 9.292929E-9 2.688470E+0 1.916104E+0 3.529652E+0 9.494949E-9 2.688461E+0 1.916124E+0 3.529642E+0 9.696970E-9 2.688452E+0 1.916145E+0 3.529616E+0 9.898990E-9 2.688460E+0 1.916142E+0 3.529603E+0 1.010101E-8 2.688475E+0 1.916129E+0 3.529630E+0 1.030303E-8 2.688483E+0 1.916125E+0 3.529656E+0 1.050505E-8 2.688474E+0 1.916142E+0 3.529644E+0 1.070707E-8 2.688466E+0 1.916158E+0 3.529621E+0 1.090909E-8 2.688473E+0 1.916154E+0 3.529611E+0 1.111111E-8 2.688486E+0 1.916145E+0 3.529635E+0 1.131313E-8 2.688492E+0 1.916142E+0 3.529657E+0 1.151515E-8 2.688483E+0 1.916156E+0 3.529645E+0 1.171717E-8 2.688476E+0 1.916169E+0 3.529623E+0 1.191919E-8 2.688483E+0 1.916165E+0 3.529617E+0 1.212121E-8 2.688494E+0 1.916157E+0 3.529638E+0 1.232323E-8 2.688498E+0 1.916156E+0 3.529657E+0 1.252525E-8 2.688490E+0 1.916168E+0 3.529645E+0 1.272727E-8 2.688484E+0 1.916178E+0 3.529625E+0 1.292929E-8 2.688490E+0 1.916174E+0 3.529622E+0 1.313131E-8 2.688500E+0 1.916168E+0 3.529644E+0 1.333333E-8 2.688502E+0 1.916168E+0 3.529661E+0 1.353535E-8 2.688495E+0 1.916177E+0 3.529645E+0 1.373737E-8 2.688490E+0 1.916185E+0 3.529621E+0 1.393939E-8 2.688496E+0 1.916182E+0 3.529618E+0 1.414141E-8 2.688504E+0 1.916176E+0 3.529642E+0 1.434343E-8 2.688505E+0 1.916177E+0 3.529661E+0 1.454545E-8 2.688499E+0 1.916185E+0 3.529645E+0 1.474747E-8 2.688494E+0 1.916191E+0 3.529623E+0 1.494949E-8 2.688500E+0 1.916188E+0 3.529622E+0 1.515152E-8 2.688507E+0 1.916183E+0 3.529643E+0 1.535354E-8 2.688508E+0 1.916185E+0 3.529659E+0 1.555556E-8 2.688502E+0 1.916191E+0 3.529644E+0 1.575758E-8 2.688498E+0 1.916196E+0 3.529624E+0 1.595960E-8 2.688503E+0 1.916193E+0 3.529626E+0 1.616162E-8 2.688509E+0 1.916189E+0 3.529646E+0 1.636364E-8 2.688509E+0 1.916191E+0 3.529660E+0 1.656566E-8 2.688504E+0 1.916197E+0 3.529643E+0 1.676768E-8 2.688501E+0 1.916201E+0 3.529622E+0 1.696970E-8 2.688505E+0 1.916198E+0 3.529626E+0 1.717172E-8 2.688511E+0 1.916194E+0 3.529648E+0 1.737374E-8 2.688510E+0 1.916196E+0 3.529662E+0 1.757576E-8 2.688506E+0 1.916201E+0 3.529642E+0 1.777778E-8 2.688503E+0 1.916204E+0 3.529620E+0 1.797980E-8 2.688507E+0 1.916201E+0 3.529626E+0 1.818182E-8 2.688512E+0 1.916198E+0 3.529648E+0 1.838384E-8 2.688511E+0 1.916200E+0 3.529662E+0 1.858586E-8 2.688507E+0 1.916204E+0 3.529642E+0 1.878788E-8 2.688504E+0 1.916207E+0 3.529621E+0 1.898990E-8 2.688509E+0 1.916204E+0 3.529629E+0 1.919192E-8 2.688513E+0 1.916201E+0 3.529649E+0 1.939394E-8 2.688511E+0 1.916203E+0 3.529660E+0 1.959596E-8 2.688506E+0 1.916207E+0 3.529640E+0 1.979798E-8 2.688505E+0 1.916207E+0 3.529620E+0 2.000000E-8 2.688518E+0 1.916195E+0 3.529657E+0 | |[End data_o | |====================================================================== [End]