|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZU04 | TinyLogic(tm) UHS Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nzu04k8x_300.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nzu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.253613E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.184564E+0 -1.228072E+0 -1.141635E+0 -2.500000E+0 -1.115576E+0 -1.159057E+0 -1.072507E+0 -2.400000E+0 -1.046656E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.778133E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.090602E-1 -9.525054E-1 -8.656084E-1 -2.100000E+0 -8.404108E-1 -8.838586E-1 -7.968700E-1 -2.000000E+0 -7.718835E-1 -8.153400E-1 -7.282858E-1 -1.900000E+0 -7.035018E-1 -7.469713E-1 -6.598802E-1 -1.800000E+0 -6.352962E-1 -6.787801E-1 -5.916778E-1 -1.700000E+0 -5.673072E-1 -6.108025E-1 -5.237087E-1 -1.600000E+0 -4.995886E-1 -5.430864E-1 -4.560148E-1 -1.500000E+0 -4.322140E-1 -4.756977E-1 -3.886621E-1 -1.400000E+0 -3.652887E-1 -4.087299E-1 -3.217587E-1 -1.300000E+0 -2.989731E-1 -3.423213E-1 -2.554905E-1 -1.200000E+0 -2.335393E-1 -2.766936E-1 -1.902072E-1 -1.100000E+0 -1.694770E-1 -2.122118E-1 -1.266699E-1 -1.000000E+0 -1.078675E-1 -1.495757E-1 -6.700989E-2 -9.000000E-1 -5.168147E-2 -9.032010E-2 -2.037789E-2 -8.000000E-1 -1.170060E-2 -3.863185E-2 -8.130363E-3 -7.000000E-1 -2.074222E-3 -6.835335E-3 -4.810066E-3 -6.000000E-1 -7.438663E-4 -5.326239E-4 -1.476453E-3 -5.000000E-1 -1.045129E-4 -7.319887E-5 -1.641073E-4 -4.000000E-1 -6.743072E-6 -8.130602E-6 -6.261915E-6 -3.000000E-1 -2.627948E-7 -6.022334E-7 -1.588875E-7 -2.000000E-1 -7.321811E-9 -7.050388E-8 -4.916442E-8 -1.000000E-1 -1.580871E-10 -3.713776E-8 -4.200940E-8 4.440892E-16 -5.168129E-12 -3.002461E-8 -3.600005E-8 1.000000E-1 -1.978306E-12 -2.398897E-8 -3.000007E-8 2.000000E-1 -1.268180E-12 -1.798678E-8 -2.400020E-8 3.000000E-1 -5.081491E-13 -1.198616E-8 -1.800022E-8 4.000000E-1 4.446443E-14 -5.985726E-9 -1.200041E-8 5.000000E-1 7.067680E-13 1.465550E-11 -6.000605E-9 6.000000E-1 1.538547E-12 6.014903E-9 -4.568568E-13 7.000000E-1 1.915024E-12 1.201503E-8 5.999237E-9 8.000000E-1 2.859601E-12 1.801571E-8 1.199927E-8 9.000000E-1 3.691047E-12 2.401617E-8 1.799931E-8 1.000000E+0 4.066969E-12 3.001629E-8 2.399877E-8 1.100000E+0 4.897194E-12 3.601674E-8 2.999892E-8 1.200000E+0 5.614398E-12 4.201708E-8 3.599907E-8 1.300000E+0 6.330936E-12 4.801765E-8 4.199922E-8 1.400000E+0 6.593393E-12 5.401754E-8 4.799869E-8 1.500000E+0 7.992051E-12 6.001833E-8 5.399884E-8 1.600000E+0 8.253842E-12 6.601844E-8 5.999853E-8 1.700000E+0 8.743673E-12 7.201878E-8 6.599845E-8 1.800000E+0 9.460432E-12 7.801889E-8 7.199837E-8 1.900000E+0 9.950263E-12 8.401923E-8 7.799807E-8 2.000000E+0 1.089440E-11 9.001980E-8 8.399799E-8 2.100000E+0 1.229328E-11 9.601992E-8 8.999746E-8 2.200000E+0 1.278222E-11 1.020207E-7 9.599829E-8 2.300000E+0 1.190736E-11 1.080201E-7 1.019978E-7 2.400000E+0 1.330624E-11 1.140214E-7 1.079977E-7 2.500000E+0 1.379519E-11 1.200208E-7 1.139976E-7 2.600000E+0 1.519629E-11 1.260225E-7 1.199984E-7 2.700000E+0 1.659606E-11 1.320233E-7 1.259974E-7 2.800000E+0 1.526557E-11 1.380223E-7 1.319969E-7 2.900000E+0 1.621103E-11 1.440227E-7 1.379968E-7 3.000000E+0 1.761036E-11 1.500230E-7 1.439968E-7 3.100000E+0 1.855671E-11 1.560234E-7 1.499976E-7 3.200000E+0 1.950173E-11 1.620247E-7 1.559970E-7 3.300000E+0 1.817479E-11 1.680237E-7 1.619965E-7 | [POWER Clamp] 0.0 1.863087E-11 1.500239E-7 1.799958E-7 -1.000000E-1 2.003242E-11 1.560234E-7 1.859957E-7 -2.000000E-1 2.143263E-11 1.620247E-7 1.919961E-7 -3.000000E-1 2.147349E-11 1.680237E-7 1.979942E-7 -4.000000E-1 2.196732E-11 1.740249E-7 2.039951E-7 -5.000000E-1 2.246381E-11 1.800258E-7 2.099959E-7 -6.000000E-1 2.341327E-11 1.860253E-7 2.159949E-7 -7.000000E-1 2.436629E-11 1.920261E-7 2.219957E-7 -8.000000E-1 2.350120E-11 1.980260E-7 2.279947E-7 -9.000000E-1 2.718536E-11 2.040269E-7 2.339947E-7 -1.000000E+0 2.632383E-11 2.100274E-7 2.399955E-7 -1.100000E+0 2.819345E-11 2.160269E-7 2.459945E-7 -1.200000E+0 2.642597E-11 2.220278E-7 2.519963E-7 -1.300000E+0 2.648637E-11 2.280279E-7 2.579953E-7 -1.400000E+0 3.109246E-11 2.340298E-7 2.639952E-7 -1.500000E+0 2.933565E-11 2.400290E-7 2.699960E-7 -1.600000E+0 3.122658E-11 2.460291E-7 2.759968E-7 -1.700000E+0 3.038725E-11 2.520320E-7 2.819950E-7 -1.800000E+0 2.955947E-11 2.580304E-7 2.879931E-7 -1.900000E+0 3.328449E-11 2.640325E-7 2.939939E-7 -2.000000E+0 3.246470E-11 2.700311E-7 2.999929E-7 -2.100000E+0 3.620393E-11 2.760324E-7 3.059928E-7 -2.200000E+0 3.448886E-11 2.820356E-7 3.119937E-7 -2.300000E+0 3.369571E-11 2.880343E-7 3.179927E-7 -2.400000E+0 3.655121E-11 2.940386E-7 3.239935E-7 -2.500000E+0 3.577672E-11 3.000384E-7 3.299943E-7 -2.600000E+0 3.956302E-11 3.060383E-7 3.359924E-7 -2.700000E+0 3.880896E-11 3.120429E-7 3.419942E-7 -2.800000E+0 3.716138E-11 3.180403E-7 3.479950E-7 -2.900000E+0 4.098588E-11 3.240442E-7 3.539940E-7 -3.000000E+0 3.936229E-11 3.300446E-7 3.599940E-7 -3.100000E+0 4.321787E-11 3.360451E-7 3.659957E-7 -3.200000E+0 4.344880E-11 3.420476E-7 3.719938E-7 -3.300000E+0 4.097078E-11 3.480494E-7 3.779919E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.051023E+0 1.082448E+0 1.017181E+0 -3.200000E+0 1.007891E+0 1.039346E+0 9.740770E-1 -3.100000E+0 9.647795E-1 9.962670E-1 9.309913E-1 -3.000000E+0 9.216917E-1 9.532136E-1 8.879260E-1 -2.900000E+0 8.786294E-1 9.101883E-1 8.448831E-1 -2.800000E+0 8.355954E-1 8.671937E-1 8.018649E-1 -2.700000E+0 7.925924E-1 8.242330E-1 7.588744E-1 -2.600000E+0 7.496242E-1 7.813097E-1 7.159149E-1 -2.500000E+0 7.066948E-1 7.384280E-1 6.729904E-1 -2.400000E+0 6.638091E-1 6.955929E-1 6.301056E-1 -2.300000E+0 6.209730E-1 6.528103E-1 5.872666E-1 -2.200000E+0 5.781937E-1 6.100872E-1 5.444804E-1 -2.100000E+0 5.354802E-1 5.674321E-1 5.017564E-1 -2.000000E+0 4.928434E-1 5.248557E-1 4.591061E-1 -1.900000E+0 4.502974E-1 4.823710E-1 4.165451E-1 -1.800000E+0 4.078606E-1 4.399949E-1 3.740938E-1 -1.700000E+0 3.655575E-1 3.977489E-1 3.317811E-1 -1.600000E+0 3.234215E-1 3.556619E-1 2.896483E-1 -1.500000E+0 2.815005E-1 3.137733E-1 2.477581E-1 -1.400000E+0 2.398654E-1 2.721387E-1 2.062123E-1 -1.300000E+0 1.986284E-1 2.308406E-1 1.651906E-1 -1.200000E+0 1.579805E-1 1.900074E-1 1.250527E-1 -1.100000E+0 1.182846E-1 1.498551E-1 8.666606E-2 -1.000000E+0 8.034281E-2 1.107836E-1 5.319909E-2 -9.000000E-1 4.659390E-2 7.364241E-2 3.561811E-2 -8.000000E-1 2.473906E-2 4.078242E-2 3.097174E-2 -7.000000E-1 1.886960E-2 1.859068E-2 2.709002E-2 -6.000000E-1 1.600014E-2 1.176255E-2 2.321698E-2 -5.000000E-1 1.325768E-2 9.448725E-3 1.934165E-2 -4.000000E-1 1.054207E-2 7.469506E-3 1.546480E-2 -3.000000E-1 7.853548E-3 5.538263E-3 1.158835E-2 -2.000000E-1 5.196232E-3 3.645840E-3 7.715449E-3 -1.000000E-1 2.575836E-3 1.797444E-3 3.850756E-3 0.0 8.465939E-11 7.094385E-7 8.363493E-7 10.000000E-2 -2.490186E-3 -1.718437E-3 -3.754055E-3 2.000000E-1 -4.859317E-3 -3.339785E-3 -7.338833E-3 3.000000E-1 -7.106574E-3 -4.862610E-3 -1.075301E-2 4.000000E-1 -9.231182E-3 -6.286232E-3 -1.399617E-2 5.000000E-1 -1.123243E-2 -7.610047E-3 -1.706801E-2 6.000000E-1 -1.310966E-2 -8.833551E-3 -1.996832E-2 7.000000E-1 -1.486236E-2 -9.956395E-3 -2.269704E-2 8.000000E-1 -1.649014E-2 -1.097846E-2 -2.525426E-2 9.000000E-1 -1.799284E-2 -1.189998E-2 -2.764034E-2 1.000000E+0 -1.937060E-2 -1.272173E-2 -2.985591E-2 1.100000E+0 -2.062403E-2 -1.344528E-2 -3.190204E-2 1.200000E+0 -2.175444E-2 -1.407342E-2 -3.378040E-2 1.300000E+0 -2.276410E-2 -1.461063E-2 -3.549351E-2 1.400000E+0 -2.365675E-2 -1.506361E-2 -3.704515E-2 1.500000E+0 -2.443804E-2 -1.544150E-2 -3.844075E-2 1.600000E+0 -2.511604E-2 -1.575556E-2 -3.968798E-2 1.700000E+0 -2.570137E-2 -1.601808E-2 -4.079711E-2 1.800000E+0 -2.620676E-2 -1.624090E-2 -4.178098E-2 1.900000E+0 -2.664588E-2 -1.643412E-2 -4.265439E-2 2.000000E+0 -2.703191E-2 -1.660562E-2 -4.343279E-2 2.100000E+0 -2.737629E-2 -1.676113E-2 -4.413098E-2 2.200000E+0 -2.768820E-2 -1.690466E-2 -4.476200E-2 2.300000E+0 -2.797459E-2 -1.703898E-2 -4.533682E-2 2.400000E+0 -2.824058E-2 -1.716602E-2 -4.586429E-2 2.500000E+0 -2.848992E-2 -1.728712E-2 -4.635153E-2 2.600000E+0 -2.872534E-2 -1.740326E-2 -4.680424E-2 2.700000E+0 -2.894890E-2 -1.751516E-2 -4.722701E-2 2.800000E+0 -2.916217E-2 -1.762334E-2 -4.762361E-2 2.900000E+0 -2.936639E-2 -1.772823E-2 -4.799717E-2 3.000000E+0 -2.956254E-2 -1.783018E-2 -4.835028E-2 3.100000E+0 -2.975143E-2 -1.792946E-2 -4.868517E-2 3.200000E+0 -2.993373E-2 -1.802630E-2 -4.900371E-2 3.300000E+0 -3.011003E-2 -1.812120E-2 -4.930753E-2 3.400000E+0 -3.028082E-2 -1.821856E-2 -4.959804E-2 3.500000E+0 -3.044653E-2 -1.835984E-2 -4.987647E-2 3.600000E+0 -3.060765E-2 -1.890421E-2 -5.014390E-2 3.700000E+0 -3.076720E-2 -2.486482E-2 -5.040129E-2 3.800000E+0 -3.096845E-2 -6.769148E-2 -5.064947E-2 3.900000E+0 -3.153798E-2 -1.604765E-1 -5.088924E-2 4.000000E+0 -3.314787E-2 -2.753528E-1 -5.112304E-2 4.100000E+0 -4.218657E-2 -3.992609E-1 -5.140333E-2 4.200000E+0 -9.715691E-2 -5.277615E-1 -5.226845E-2 4.300000E+0 -2.003010E-1 -6.589833E-1 -5.495771E-2 4.400000E+0 -3.206908E-1 -7.920032E-1 -5.902730E-2 4.500000E+0 -4.478666E-1 -9.262825E-1 -7.049193E-2 4.600000E+0 -5.785055E-1 -1.061494E+0 -1.312223E-1 4.700000E+0 -7.112369E-1 -1.197423E+0 -2.413128E-1 4.800000E+0 -8.453445E-1 -1.333920E+0 -3.661780E-1 4.900000E+0 -9.804282E-1 -1.470877E+0 -4.963704E-1 5.000000E+0 -1.116239E+0 -1.608215E+0 -6.292286E-1 5.100000E+0 -1.252612E+0 -1.745873E+0 -7.636754E-1 5.200000E+0 -1.389431E+0 -1.883803E+0 -8.991730E-1 5.300000E+0 -1.526615E+0 -2.021969E+0 -1.035415E+0 5.400000E+0 -1.664100E+0 -2.160338E+0 -1.172211E+0 5.500000E+0 -1.801839E+0 -2.298888E+0 -1.309436E+0 5.600000E+0 -1.939795E+0 -2.437596E+0 -1.447000E+0 5.700000E+0 -2.077939E+0 -2.576445E+0 -1.584842E+0 5.800000E+0 -2.216246E+0 -2.715422E+0 -1.722913E+0 5.900000E+0 -2.354697E+0 -2.854513E+0 -1.861178E+0 6.000000E+0 -2.493275E+0 -2.993708E+0 -1.999608E+0 6.100000E+0 -2.631967E+0 -3.132997E+0 -2.138182E+0 6.200000E+0 -2.770761E+0 -3.272373E+0 -2.276881E+0 6.300000E+0 -2.909648E+0 -3.411828E+0 -2.415689E+0 6.400000E+0 -3.048618E+0 -3.551357E+0 -2.554595E+0 6.500000E+0 -3.187664E+0 -3.690952E+0 -2.693589E+0 6.600000E+0 -3.326780E+0 -3.830611E+0 -2.832660E+0 | [Pulldown] -3.300000E+0 -3.322587E+0 -3.409439E+0 -3.243225E+0 -3.200000E+0 -3.183476E+0 -3.269987E+0 -3.103965E+0 -3.100000E+0 -3.044434E+0 -3.130615E+0 -2.964764E+0 -3.000000E+0 -2.905469E+0 -2.991329E+0 -2.825627E+0 -2.900000E+0 -2.766588E+0 -2.852138E+0 -2.686561E+0 -2.800000E+0 -2.627800E+0 -2.713051E+0 -2.547574E+0 -2.700000E+0 -2.489114E+0 -2.574079E+0 -2.408674E+0 -2.600000E+0 -2.350542E+0 -2.435234E+0 -2.269873E+0 -2.500000E+0 -2.212098E+0 -2.296531E+0 -2.131182E+0 -2.400000E+0 -2.073799E+0 -2.157987E+0 -1.992616E+0 -2.300000E+0 -1.935664E+0 -2.019624E+0 -1.854195E+0 -2.200000E+0 -1.797717E+0 -1.881465E+0 -1.715941E+0 -2.100000E+0 -1.659988E+0 -1.743542E+0 -1.577881E+0 -2.000000E+0 -1.522516E+0 -1.605893E+0 -1.440054E+0 -1.900000E+0 -1.385346E+0 -1.468565E+0 -1.302506E+0 -1.800000E+0 -1.248543E+0 -1.331619E+0 -1.165302E+0 -1.700000E+0 -1.112191E+0 -1.195135E+0 -1.028532E+0 -1.600000E+0 -9.764050E-1 -1.059222E+0 -8.923241E-1 -1.500000E+0 -8.413531E-1 -9.240303E-1 -7.568736E-1 -1.400000E+0 -7.072880E-1 -7.897760E-1 -6.224952E-1 -1.300000E+0 -5.746155E-1 -6.567889E-1 -4.897415E-1 -1.200000E+0 -4.440633E-1 -5.256122E-1 -3.597155E-1 -1.100000E+0 -3.170219E-1 -3.971767E-1 -2.350878E-1 -1.000000E+0 -1.968444E-1 -2.733686E-1 -1.248224E-1 -9.000000E-1 -9.389943E-2 -1.586492E-1 -6.095571E-2 -8.000000E-1 -3.773580E-2 -6.598658E-2 -4.612462E-2 -7.000000E-1 -2.608085E-2 -2.220335E-2 -3.838792E-2 -6.000000E-1 -2.149147E-2 -1.424624E-2 -3.142058E-2 -5.000000E-1 -1.769056E-2 -1.152698E-2 -2.591366E-2 -4.000000E-1 -1.418035E-2 -9.169444E-3 -2.089249E-2 -3.000000E-1 -1.067285E-2 -6.851077E-3 -1.582047E-2 -2.000000E-1 -7.134211E-3 -4.543636E-3 -1.064497E-2 -1.000000E-1 -3.572096E-3 -2.255148E-3 -5.369320E-3 4.440892E-16 -7.578129E-11 -7.039729E-7 -8.172416E-7 1.000000E-1 3.448216E-3 2.150338E-3 5.235689E-3 2.000000E-1 6.654669E-3 4.144253E-3 1.012669E-2 3.000000E-1 9.626645E-3 5.985866E-3 1.468021E-2 4.000000E-1 1.237136E-2 7.679884E-3 1.890449E-2 5.000000E-1 1.489588E-2 9.230884E-3 2.280784E-2 6.000000E-1 1.720701E-2 1.064328E-2 2.639831E-2 7.000000E-1 1.931117E-2 1.192130E-2 2.968333E-2 8.000000E-1 2.121417E-2 1.306894E-2 3.266914E-2 9.000000E-1 2.292096E-2 1.408986E-2 3.536012E-2 1.000000E+0 2.443525E-2 1.498737E-2 3.775785E-2 1.100000E+0 2.575916E-2 1.576439E-2 3.986022E-2 1.200000E+0 2.689327E-2 1.642363E-2 4.166156E-2 1.300000E+0 2.783806E-2 1.696844E-2 4.315599E-2 1.400000E+0 2.859796E-2 1.740468E-2 4.434648E-2 1.500000E+0 2.918716E-2 1.774315E-2 4.525649E-2 1.600000E+0 2.963183E-2 1.800007E-2 4.593246E-2 1.700000E+0 2.996480E-2 1.819429E-2 4.643131E-2 1.800000E+0 3.021705E-2 1.834311E-2 4.680470E-2 1.900000E+0 3.041292E-2 1.846003E-2 4.709179E-2 2.000000E+0 3.056965E-2 1.855465E-2 4.731958E-2 2.100000E+0 3.069891E-2 1.863353E-2 4.750602E-2 2.200000E+0 3.080854E-2 1.870107E-2 4.766303E-2 2.300000E+0 3.090381E-2 1.876028E-2 4.779860E-2 2.400000E+0 3.098837E-2 1.881323E-2 4.791818E-2 2.500000E+0 3.106478E-2 1.886141E-2 4.802560E-2 2.600000E+0 3.113484E-2 1.890585E-2 4.812359E-2 2.700000E+0 3.119991E-2 1.894735E-2 4.821414E-2 2.800000E+0 3.126099E-2 1.898647E-2 4.829876E-2 2.900000E+0 3.131883E-2 1.902366E-2 4.837859E-2 3.000000E+0 3.137403E-2 1.905928E-2 4.845453E-2 3.100000E+0 3.142708E-2 1.909360E-2 4.852734E-2 3.200000E+0 3.147838E-2 1.912684E-2 4.859764E-2 3.300000E+0 3.152829E-2 1.915925E-2 4.866599E-2 3.400000E+0 3.157711E-2 1.919159E-2 4.873289E-2 3.500000E+0 3.162515E-2 1.923949E-2 4.879883E-2 3.600000E+0 3.167268E-2 1.968532E-2 4.886429E-2 3.700000E+0 3.171999E-2 2.612868E-2 4.892975E-2 3.800000E+0 3.176744E-2 4.972257E-2 4.899568E-2 3.900000E+0 3.181888E-2 8.332817E-2 4.906260E-2 4.000000E+0 3.204284E-2 1.208210E-1 4.913106E-2 4.100000E+0 3.734107E-2 1.600950E-1 4.920163E-2 4.200000E+0 6.187259E-2 2.003799E-1 4.927498E-2 4.300000E+0 9.680492E-2 2.413078E-1 4.935241E-2 4.400000E+0 1.352530E-1 2.826784E-1 4.947329E-2 4.500000E+0 1.752303E-1 3.243709E-1 5.242959E-2 4.600000E+0 2.160593E-1 3.663078E-1 7.626321E-2 4.700000E+0 2.574255E-1 4.084363E-1 1.122613E-1 4.800000E+0 2.991599E-1 4.507189E-1 1.515588E-1 4.900000E+0 3.411616E-1 4.931280E-1 1.921669E-1 5.000000E+0 3.833661E-1 5.356429E-1 2.334806E-1 5.100000E+0 4.257295E-1 5.782475E-1 2.752320E-1 5.200000E+0 4.682208E-1 6.209291E-1 3.172804E-1 5.300000E+0 5.108174E-1 6.636776E-1 3.595437E-1 5.400000E+0 5.535022E-1 7.064848E-1 4.019695E-1 5.500000E+0 5.962620E-1 7.493438E-1 4.445231E-1 5.600000E+0 6.390864E-1 7.922490E-1 4.871796E-1 5.700000E+0 6.819672E-1 8.351956E-1 5.299214E-1 5.800000E+0 7.248977E-1 8.781797E-1 5.727350E-1 5.900000E+0 7.678724E-1 9.211977E-1 6.156103E-1 6.000000E+0 8.108866E-1 9.642467E-1 6.585392E-1 6.100000E+0 8.539367E-1 1.007324E+0 7.015155E-1 6.200000E+0 8.970195E-1 1.050428E+0 7.445342E-1 6.300000E+0 9.401322E-1 1.093556E+0 7.875911E-1 6.400000E+0 9.832726E-1 1.136706E+0 8.306831E-1 6.500000E+0 1.026439E+0 1.179878E+0 8.738072E-1 6.600000E+0 1.069629E+0 1.223069E+0 9.169614E-1 | [Ramp] dV/dt_r 8.103E-1/9.287E-10 5.108E-1/9.732E-10 1.197E+0/8.573E-10 dV/dt_f 9.157E-1/1.105E-9 4.987E-1/1.022E-9 1.377E+0/1.075E-9 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 2.999981E+0 3.599986E+0 2.020202E-10 3.309028E+0 3.009449E+0 3.608742E+0 4.040404E-10 3.311476E+0 3.012672E+0 3.610610E+0 6.060606E-10 3.312772E+0 3.014160E+0 3.610586E+0 8.080808E-10 3.308402E+0 3.011131E+0 3.596867E+0 1.010101E-9 3.276934E+0 3.001849E+0 3.541746E+0 1.212121E-9 3.245465E+0 2.977800E+0 3.486624E+0 1.414141E-9 3.174673E+0 2.952011E+0 3.371754E+0 1.616162E-9 3.073605E+0 2.888799E+0 3.210881E+0 1.818182E-9 2.965928E+0 2.815020E+0 3.039005E+0 2.020202E-9 2.791427E+0 2.729505E+0 2.755862E+0 2.222222E-9 2.616926E+0 2.621952E+0 2.472719E+0 2.424242E-9 2.445963E+0 2.514533E+0 2.210424E+0 2.626263E-9 2.277213E+0 2.408802E+0 1.961180E+0 2.828283E-9 2.110810E+0 2.303492E+0 1.721799E+0 3.030303E-9 1.959913E+0 2.197066E+0 1.545875E+0 3.232323E-9 1.846570E+0 2.113961E+0 1.429993E+0 3.434343E-9 1.810943E+0 2.086273E+0 1.402686E+0 3.636364E-9 1.796674E+0 2.074840E+0 1.392759E+0 3.838384E-9 1.787112E+0 2.067155E+0 1.386217E+0 4.040404E-9 1.789130E+0 2.068689E+0 1.388000E+0 4.242424E-9 1.791042E+0 2.070141E+0 1.389674E+0 4.444444E-9 1.791094E+0 2.070146E+0 1.389472E+0 4.646465E-9 1.790567E+0 2.069699E+0 1.388684E+0 4.848485E-9 1.790256E+0 2.069437E+0 1.388303E+0 5.050505E-9 1.790367E+0 2.069536E+0 1.388718E+0 5.252525E-9 1.790472E+0 2.069629E+0 1.389099E+0 5.454545E-9 1.790468E+0 2.069631E+0 1.388996E+0 5.656566E-9 1.790438E+0 2.069611E+0 1.388772E+0 5.858586E-9 1.790414E+0 2.069595E+0 1.388677E+0 6.060606E-9 1.790401E+0 2.069587E+0 1.388783E+0 6.262626E-9 1.790388E+0 2.069580E+0 1.388877E+0 6.464646E-9 1.790386E+0 2.069581E+0 1.388823E+0 6.666667E-9 1.790387E+0 2.069584E+0 1.388740E+0 6.868687E-9 1.790383E+0 2.069582E+0 1.388711E+0 7.070707E-9 1.790371E+0 2.069574E+0 1.388751E+0 7.272727E-9 1.790361E+0 2.069566E+0 1.388785E+0 7.474747E-9 1.790360E+0 2.069566E+0 1.388755E+0 7.676768E-9 1.790360E+0 2.069567E+0 1.388717E+0 7.878788E-9 1.790355E+0 2.069565E+0 1.388706E+0 8.080808E-9 1.790345E+0 2.069560E+0 1.388724E+0 8.282828E-9 1.790336E+0 2.069555E+0 1.388737E+0 8.484848E-9 1.790337E+0 2.069554E+0 1.388716E+0 8.686869E-9 1.790338E+0 2.069554E+0 1.388693E+0 8.888889E-9 1.790330E+0 2.069552E+0 1.388690E+0 9.090909E-9 1.790314E+0 2.069549E+0 1.388705E+0 9.292929E-9 1.790300E+0 2.069545E+0 1.388718E+0 9.494949E-9 1.790308E+0 2.069544E+0 1.388701E+0 9.696970E-9 1.790316E+0 2.069543E+0 1.388682E+0 9.898990E-9 1.790311E+0 2.069541E+0 1.388682E+0 1.010101E-8 1.790296E+0 2.069539E+0 1.388693E+0 1.030303E-8 1.790284E+0 2.069537E+0 1.388702E+0 1.050505E-8 1.790293E+0 2.069536E+0 1.388693E+0 1.070707E-8 1.790301E+0 2.069534E+0 1.388684E+0 1.090909E-8 1.790297E+0 2.069533E+0 1.388687E+0 1.111111E-8 1.790285E+0 2.069531E+0 1.388695E+0 1.131313E-8 1.790276E+0 2.069530E+0 1.388701E+0 1.151515E-8 1.790283E+0 2.069528E+0 1.388691E+0 1.171717E-8 1.790291E+0 2.069526E+0 1.388682E+0 1.191919E-8 1.790286E+0 2.069526E+0 1.388684E+0 1.212121E-8 1.790276E+0 2.069525E+0 1.388691E+0 1.232323E-8 1.790270E+0 2.069524E+0 1.388695E+0 1.252525E-8 1.790276E+0 2.069522E+0 1.388687E+0 1.272727E-8 1.790282E+0 2.069520E+0 1.388680E+0 1.292929E-8 1.790278E+0 2.069520E+0 1.388682E+0 1.313131E-8 1.790270E+0 2.069520E+0 1.388688E+0 1.333333E-8 1.790266E+0 2.069519E+0 1.388691E+0 1.353535E-8 1.790271E+0 2.069517E+0 1.388685E+0 1.373737E-8 1.790276E+0 2.069515E+0 1.388680E+0 1.393939E-8 1.790272E+0 2.069515E+0 1.388682E+0 1.414141E-8 1.790266E+0 2.069515E+0 1.388687E+0 1.434343E-8 1.790263E+0 2.069515E+0 1.388688E+0 1.454545E-8 1.790267E+0 2.069513E+0 1.388684E+0 1.474747E-8 1.790271E+0 2.069511E+0 1.388680E+0 1.494949E-8 1.790268E+0 2.069511E+0 1.388681E+0 1.515152E-8 1.790263E+0 2.069512E+0 1.388685E+0 1.535354E-8 1.790261E+0 2.069511E+0 1.388686E+0 1.555556E-8 1.790264E+0 2.069509E+0 1.388682E+0 1.575758E-8 1.790268E+0 2.069508E+0 1.388678E+0 1.595960E-8 1.790265E+0 2.069508E+0 1.388681E+0 1.616162E-8 1.790260E+0 2.069509E+0 1.388686E+0 1.636364E-8 1.790259E+0 2.069508E+0 1.388686E+0 1.656566E-8 1.790262E+0 2.069507E+0 1.388681E+0 1.676768E-8 1.790265E+0 2.069505E+0 1.388675E+0 1.696970E-8 1.790262E+0 2.069505E+0 1.388680E+0 1.717172E-8 1.790258E+0 2.069506E+0 1.388686E+0 1.737374E-8 1.790258E+0 2.069506E+0 1.388686E+0 1.757576E-8 1.790260E+0 2.069504E+0 1.388679E+0 1.777778E-8 1.790263E+0 2.069503E+0 1.388674E+0 1.797980E-8 1.790260E+0 2.069503E+0 1.388679E+0 1.818182E-8 1.790257E+0 2.069504E+0 1.388686E+0 1.838384E-8 1.790257E+0 2.069502E+0 1.388686E+0 1.858586E-8 1.790260E+0 2.069497E+0 1.388680E+0 1.878788E-8 1.790262E+0 2.069492E+0 1.388675E+0 1.898990E-8 1.790259E+0 2.069492E+0 1.388680E+0 1.919192E-8 1.790255E+0 2.069491E+0 1.388687E+0 1.939394E-8 1.790256E+0 2.069486E+0 1.388686E+0 1.959596E-8 1.790259E+0 2.069478E+0 1.388680E+0 1.979798E-8 1.790261E+0 2.069471E+0 1.388676E+0 2.000000E-8 1.790259E+0 2.069487E+0 1.388696E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.343489E+0 8.422629E-1 1.990155E+0 2.020202E-10 1.286762E+0 8.035996E-1 1.934314E+0 4.040404E-10 1.162977E+0 7.135176E-1 1.799582E+0 6.060606E-10 1.011010E+0 6.166226E-1 1.646834E+0 8.080808E-10 8.578544E-1 5.061769E-1 1.429204E+0 1.010101E-9 6.761719E-1 3.992452E-1 1.133291E+0 1.212121E-9 4.944894E-1 2.923134E-1 8.373774E-1 1.414141E-9 3.428667E-1 2.050101E-1 5.815617E-1 1.616162E-9 2.143873E-1 1.328188E-1 3.566177E-1 1.818182E-9 9.433766E-2 6.510275E-2 1.443516E-1 2.020202E-9 5.952226E-2 4.263537E-2 7.181822E-2 2.222222E-9 2.470686E-2 2.016798E-2 4.052138E-2 2.424242E-9 9.249313E-3 1.006548E-2 1.724549E-2 2.626263E-9 5.910093E-3 7.703587E-3 3.325044E-3 2.828283E-9 3.369956E-3 5.800737E-3 4.831770E-3 3.030303E-9 4.963268E-3 6.117002E-3 5.353192E-3 3.232323E-9 1.631026E-3 2.365536E-3 1.127488E-3 3.434343E-9 6.093982E-4 8.526043E-4 4.856759E-4 3.636364E-9 2.707908E-4 3.293214E-4 2.428372E-4 3.838384E-9 4.862709E-5 -1.397337E-5 7.989794E-5 4.040404E-9 1.129389E-4 8.553988E-5 1.135281E-4 4.242424E-9 1.731340E-4 1.789714E-4 1.448050E-4 4.444444E-9 1.617763E-4 1.666961E-4 1.351827E-4 4.646465E-9 1.280707E-4 1.214056E-4 1.127864E-4 4.848485E-9 1.078473E-4 9.527232E-5 9.736332E-5 5.050505E-9 1.139124E-4 1.064927E-4 9.553719E-5 5.252525E-9 1.190835E-4 1.166323E-4 9.319578E-5 5.454545E-9 1.111869E-4 1.109752E-4 8.332337E-5 5.656566E-9 1.000579E-4 1.014105E-4 7.158802E-5 5.858586E-9 9.346789E-5 9.614704E-5 6.423474E-5 6.060606E-9 9.400720E-5 9.763949E-5 6.376433E-5 6.262626E-9 9.406196E-5 9.869473E-5 6.284470E-5 6.464646E-9 8.794257E-5 9.417901E-5 5.620098E-5 6.666667E-9 8.066651E-5 8.861961E-5 4.848489E-5 6.868687E-9 7.669100E-5 8.585834E-5 4.432231E-5 7.070707E-9 7.693327E-5 8.667279E-5 4.470075E-5 7.272727E-9 7.673303E-5 8.709340E-5 4.460764E-5 7.474747E-9 7.149302E-5 8.302856E-5 3.914414E-5 7.676768E-9 6.558924E-5 7.837295E-5 3.297331E-5 7.878788E-9 6.275055E-5 7.626719E-5 3.035675E-5 8.080808E-9 6.311483E-5 7.682600E-5 3.145435E-5 8.282828E-9 6.303866E-5 7.700783E-5 3.205016E-5 8.484848E-9 5.839670E-5 7.328189E-5 2.744442E-5 8.686869E-9 5.338949E-5 6.924332E-5 2.242255E-5 8.888889E-9 5.138700E-5 6.763684E-5 2.093932E-5 9.090909E-9 5.195442E-5 6.811048E-5 2.248263E-5 9.292929E-9 5.207920E-5 6.822130E-5 2.349530E-5 9.494949E-9 4.796994E-5 6.486170E-5 1.943227E-5 9.696970E-9 4.372596E-5 6.139168E-5 1.520774E-5 9.898990E-9 4.239088E-5 6.022436E-5 1.451895E-5 1.010101E-8 4.308560E-5 6.066387E-5 1.629738E-5 1.030303E-8 4.329046E-5 6.071017E-5 1.747179E-5 1.050505E-8 3.968821E-5 5.770057E-5 1.395184E-5 1.070707E-8 3.611654E-5 5.471483E-5 1.046949E-5 1.090909E-8 3.527554E-5 5.386061E-5 1.034385E-5 1.111111E-8 3.604237E-5 5.426143E-5 1.219463E-5 1.131313E-8 3.618084E-5 5.416398E-5 1.325000E-5 1.151515E-8 3.311622E-5 5.152661E-5 1.025070E-5 1.171717E-8 3.011733E-5 4.894052E-5 7.333606E-6 1.191919E-8 2.965078E-5 4.833007E-5 7.584345E-6 1.212121E-8 3.045233E-5 4.870894E-5 9.421416E-6 1.232323E-8 3.052258E-5 4.850982E-5 1.030898E-5 1.252525E-8 2.790684E-5 4.618777E-5 7.709101E-6 1.272727E-8 2.538362E-5 4.393853E-5 5.228032E-6 1.292929E-8 2.520767E-5 4.353660E-5 5.761182E-6 1.313131E-8 2.601860E-5 4.391134E-5 7.561624E-6 1.333333E-8 2.602345E-5 4.364481E-5 8.286087E-6 1.353535E-8 2.378105E-5 4.159044E-5 6.010845E-6 1.373737E-8 2.165136E-5 3.962604E-5 3.882802E-6 1.393939E-8 2.169970E-5 3.940039E-5 4.599248E-6 1.414141E-8 2.250351E-5 3.977783E-5 6.302315E-6 1.434343E-8 2.244801E-5 3.946242E-5 6.838600E-6 1.454545E-8 2.051521E-5 3.763331E-5 4.825800E-6 1.474747E-8 1.871022E-5 3.590818E-5 2.987979E-6 1.494949E-8 1.893117E-5 3.583115E-5 3.923762E-6 1.515152E-8 1.971775E-5 3.621427E-5 5.633921E-6 1.535354E-8 1.960770E-5 3.586148E-5 5.941751E-6 1.555556E-8 1.793099E-5 3.422288E-5 3.799355E-6 1.575758E-8 1.639339E-5 3.270456E-5 1.886152E-6 1.595960E-8 1.674716E-5 3.282163E-5 3.089169E-6 1.616162E-8 1.751092E-5 3.329319E-5 4.967701E-6 1.636364E-8 1.735183E-5 3.293805E-5 5.282645E-6 1.656566E-8 1.588648E-5 3.141274E-5 3.384393E-6 1.676768E-8 1.456878E-5 3.002008E-5 1.732971E-6 1.696970E-8 1.502510E-5 3.022131E-5 3.047185E-6 1.717172E-8 1.576351E-5 3.067598E-5 4.832954E-6 1.737374E-8 1.556014E-5 3.027159E-5 4.704623E-6 1.757576E-8 1.426888E-5 2.887483E-5 2.365179E-6 1.777778E-8 1.313191E-5 2.762198E-5 3.927471E-7 1.797980E-8 1.366812E-5 2.792975E-5 2.400264E-6 1.818182E-8 1.438066E-5 2.840200E-5 4.827225E-6 1.838384E-8 1.420909E-5 2.797301E-5 4.759270E-6 1.858586E-8 1.320157E-5 2.669186E-5 2.332309E-6 1.878788E-8 1.233319E-5 2.556430E-5 3.328906E-7 1.898990E-8 1.284815E-5 2.596372E-5 2.584321E-6 1.919192E-8 1.343987E-5 2.644788E-5 5.071637E-6 1.939394E-8 1.301795E-5 2.599131E-5 4.753260E-6 1.959596E-8 1.181243E-5 2.480753E-5 2.265945E-6 1.979798E-8 1.153507E-5 2.471244E-5 7.734240E-7 2.000000E-8 1.982154E-5 3.466252E-5 8.459683E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.790238E+0 2.069459E+0 1.388678E+0 2.020202E-10 1.837049E+0 2.100571E+0 1.426726E+0 4.040404E-10 1.950426E+0 2.179432E+0 1.556515E+0 6.060606E-10 2.078316E+0 2.267887E+0 1.713183E+0 8.080808E-10 2.242354E+0 2.378660E+0 1.946186E+0 1.010101E-9 2.416853E+0 2.486207E+0 2.179188E+0 1.212121E-9 2.591352E+0 2.593754E+0 2.455215E+0 1.414141E-9 2.760889E+0 2.691443E+0 2.765740E+0 1.616162E-9 2.926605E+0 2.781544E+0 3.071149E+0 1.818182E-9 3.084178E+0 2.867536E+0 3.281769E+0 2.020202E-9 3.159409E+0 2.911983E+0 3.403633E+0 2.222222E-9 3.234641E+0 2.956430E+0 3.505472E+0 2.424242E-9 3.275249E+0 2.979516E+0 3.542573E+0 2.626263E-9 3.284469E+0 2.984363E+0 3.572087E+0 2.828283E-9 3.287621E+0 2.986329E+0 3.588004E+0 3.030303E-9 3.291239E+0 2.989102E+0 3.591471E+0 3.232323E-9 3.297777E+0 2.996872E+0 3.598134E+0 3.434343E-9 3.299514E+0 2.999245E+0 3.599608E+0 3.636364E-9 3.299865E+0 2.999833E+0 3.599878E+0 3.838384E-9 3.300076E+0 3.000192E+0 3.600040E+0 4.040404E-9 3.299942E+0 2.999991E+0 3.599940E+0 4.242424E-9 3.299817E+0 2.999803E+0 3.599846E+0 4.444444E-9 3.299854E+0 2.999844E+0 3.599880E+0 4.646465E-9 3.299943E+0 2.999957E+0 3.599954E+0 4.848485E-9 3.299986E+0 3.000012E+0 3.599991E+0 5.050505E-9 3.299940E+0 2.999956E+0 3.599955E+0 5.252525E-9 3.299899E+0 2.999904E+0 3.599923E+0 5.454545E-9 3.299918E+0 2.999921E+0 3.599941E+0 5.656566E-9 3.299952E+0 2.999955E+0 3.599971E+0 5.858586E-9 3.299967E+0 2.999970E+0 3.599983E+0 6.060606E-9 3.299951E+0 2.999955E+0 3.599966E+0 6.262626E-9 3.299938E+0 2.999941E+0 3.599952E+0 6.464646E-9 3.299952E+0 2.999954E+0 3.599965E+0 6.666667E-9 3.299972E+0 2.999971E+0 3.599985E+0 6.868687E-9 3.299976E+0 2.999975E+0 3.599989E+0 7.070707E-9 3.299963E+0 2.999961E+0 3.599975E+0 7.272727E-9 3.299951E+0 2.999950E+0 3.599962E+0 7.474747E-9 3.299964E+0 2.999962E+0 3.599976E+0 7.676768E-9 3.299981E+0 2.999977E+0 3.599993E+0 7.878788E-9 3.299983E+0 2.999979E+0 3.599994E+0 8.080808E-9 3.299971E+0 2.999967E+0 3.599981E+0 8.282828E-9 3.299960E+0 2.999957E+0 3.599969E+0 8.484848E-9 3.299973E+0 2.999969E+0 3.599982E+0 8.686869E-9 3.299987E+0 2.999981E+0 3.599997E+0 8.888889E-9 3.299988E+0 2.999982E+0 3.599997E+0 9.090909E-9 3.299976E+0 2.999972E+0 3.599984E+0 9.292929E-9 3.299967E+0 2.999963E+0 3.599974E+0 9.494949E-9 3.299979E+0 2.999974E+0 3.599987E+0 9.696970E-9 3.299992E+0 2.999985E+0 3.600000E+0 9.898990E-9 3.299991E+0 2.999984E+0 3.599998E+0 1.010101E-8 3.299981E+0 2.999975E+0 3.599987E+0 1.030303E-8 3.299973E+0 2.999968E+0 3.599977E+0 1.050505E-8 3.299984E+0 2.999978E+0 3.599989E+0 1.070707E-8 3.299995E+0 2.999988E+0 3.600001E+0 1.090909E-8 3.299993E+0 2.999987E+0 3.599999E+0 1.111111E-8 3.299984E+0 2.999979E+0 3.599988E+0 1.131313E-8 3.299978E+0 2.999973E+0 3.599980E+0 1.151515E-8 3.299988E+0 2.999982E+0 3.599991E+0 1.171717E-8 3.299997E+0 2.999990E+0 3.600002E+0 1.191919E-8 3.299995E+0 2.999988E+0 3.599999E+0 1.212121E-8 3.299986E+0 2.999981E+0 3.599988E+0 1.232323E-8 3.299982E+0 2.999977E+0 3.599983E+0 1.252525E-8 3.299990E+0 2.999985E+0 3.599992E+0 1.272727E-8 3.299999E+0 2.999992E+0 3.600002E+0 1.292929E-8 3.299996E+0 2.999990E+0 3.599998E+0 1.313131E-8 3.299988E+0 2.999983E+0 3.599989E+0 1.333333E-8 3.299985E+0 2.999980E+0 3.599985E+0 1.353535E-8 3.299992E+0 2.999987E+0 3.599995E+0 1.373737E-8 3.299999E+0 2.999993E+0 3.600004E+0 1.393939E-8 3.299996E+0 2.999991E+0 3.599998E+0 1.414141E-8 3.299990E+0 2.999985E+0 3.599987E+0 1.434343E-8 3.299987E+0 2.999983E+0 3.599983E+0 1.454545E-8 3.299994E+0 2.999989E+0 3.599994E+0 1.474747E-8 3.300000E+0 2.999995E+0 3.600005E+0 1.494949E-8 3.299997E+0 2.999992E+0 3.599998E+0 1.515152E-8 3.299991E+0 2.999987E+0 3.599986E+0 1.535354E-8 3.299989E+0 2.999985E+0 3.599983E+0 1.555556E-8 3.299995E+0 2.999991E+0 3.599996E+0 1.575758E-8 3.300000E+0 2.999995E+0 3.600008E+0 1.595960E-8 3.299997E+0 2.999993E+0 3.599999E+0 1.616162E-8 3.299991E+0 2.999988E+0 3.599986E+0 1.636364E-8 3.299990E+0 2.999987E+0 3.599983E+0 1.656566E-8 3.299996E+0 2.999992E+0 3.599996E+0 1.676768E-8 3.300000E+0 2.999996E+0 3.600007E+0 1.696970E-8 3.299996E+0 2.999993E+0 3.599997E+0 1.717172E-8 3.299991E+0 2.999989E+0 3.599985E+0 1.737374E-8 3.299991E+0 2.999989E+0 3.599984E+0 1.757576E-8 3.299997E+0 2.999993E+0 3.599997E+0 1.777778E-8 3.300002E+0 2.999997E+0 3.600007E+0 1.797980E-8 3.299997E+0 2.999994E+0 3.599997E+0 1.818182E-8 3.299992E+0 2.999990E+0 3.599984E+0 1.838384E-8 3.299992E+0 2.999990E+0 3.599985E+0 1.858586E-8 3.299998E+0 2.999994E+0 3.599997E+0 1.878788E-8 3.300003E+0 2.999997E+0 3.600008E+0 1.898990E-8 3.299997E+0 2.999994E+0 3.599996E+0 1.919192E-8 3.299990E+0 2.999990E+0 3.599984E+0 1.939394E-8 3.299991E+0 2.999991E+0 3.599985E+0 1.959596E-8 3.299998E+0 2.999996E+0 3.599998E+0 1.979798E-8 3.300003E+0 2.999998E+0 3.600006E+0 2.000000E-8 3.299986E+0 2.999988E+0 3.599975E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 1.663688E-5 1.102622E-5 2.020202E-10 -3.466205E-3 -4.157750E-3 -3.508326E-3 4.040404E-10 -4.916221E-3 -6.006101E-3 -4.260661E-3 6.060606E-10 -5.252227E-3 -7.245441E-3 -4.379644E-3 8.080808E-10 -9.470035E-4 -6.910389E-3 7.151835E-3 1.010101E-9 7.179352E-3 -1.679377E-3 1.868331E-2 1.212121E-9 1.682958E-2 3.551635E-3 4.916043E-2 1.414141E-9 5.714723E-2 2.675370E-2 1.242227E-1 1.616162E-9 1.343845E-1 6.379190E-2 2.372918E-1 1.818182E-9 2.201187E-1 1.056155E-1 3.584803E-1 2.020202E-9 3.391089E-1 1.958244E-1 6.154431E-1 2.222222E-9 5.205437E-1 2.860333E-1 9.089433E-1 2.424242E-9 7.028701E-1 3.917131E-1 1.218911E+0 2.626263E-9 8.919388E-1 5.070779E-1 1.507499E+0 2.828283E-9 1.062383E+0 6.222164E-1 1.708266E+0 3.030303E-9 1.223618E+0 7.346824E-1 1.897805E+0 3.232323E-9 1.318989E+0 8.138114E-1 1.976247E+0 3.434343E-9 1.336640E+0 8.330371E-1 1.986737E+0 3.636364E-9 1.341737E+0 8.395532E-1 1.989324E+0 3.838384E-9 1.344728E+0 8.437880E-1 1.990920E+0 4.040404E-9 1.343499E+0 8.424101E-1 1.990080E+0 4.242424E-9 1.343224E+0 8.411177E-1 1.989295E+0 4.444444E-9 1.343010E+0 8.413100E-1 1.989480E+0 4.646465E-9 1.343000E+0 8.419661E-1 1.989968E+0 4.848485E-9 1.343139E+0 8.423200E-1 1.990214E+0 5.050505E-9 1.343247E+0 8.420844E-1 1.989991E+0 5.252525E-9 1.343223E+0 8.418670E-1 1.989787E+0 5.454545E-9 1.343184E+0 8.419153E-1 1.989870E+0 5.656566E-9 1.343197E+0 8.420294E-1 1.990025E+0 5.858586E-9 1.343238E+0 8.420849E-1 1.990095E+0 6.060606E-9 1.343271E+0 8.420483E-1 1.990032E+0 6.262626E-9 1.343274E+0 8.420157E-1 1.989977E+0 6.464646E-9 1.343275E+0 8.420339E-1 1.990015E+0 6.666667E-9 1.343287E+0 8.420616E-1 1.990071E+0 6.868687E-9 1.343304E+0 8.420713E-1 1.990095E+0 7.070707E-9 1.343317E+0 8.420578E-1 1.990076E+0 7.272727E-9 1.343318E+0 8.420471E-1 1.990061E+0 7.474747E-9 1.343318E+0 8.420687E-1 1.990080E+0 7.676768E-9 1.343328E+0 8.420946E-1 1.990103E+0 7.878788E-9 1.343340E+0 8.421011E-1 1.990109E+0 8.080808E-9 1.343350E+0 8.420875E-1 1.990097E+0 8.282828E-9 1.343350E+0 8.420778E-1 1.990089E+0 8.484848E-9 1.343350E+0 8.421095E-1 1.990117E+0 8.686869E-9 1.343370E+0 8.421446E-1 1.990148E+0 8.888889E-9 1.343396E+0 8.421481E-1 1.990150E+0 9.090909E-9 1.343409E+0 8.421247E-1 1.990127E+0 9.292929E-9 1.343396E+0 8.421058E-1 1.990109E+0 9.494949E-9 1.343382E+0 8.421311E-1 1.990133E+0 9.696970E-9 1.343396E+0 8.421578E-1 1.990158E+0 9.898990E-9 1.343415E+0 8.421594E-1 1.990158E+0 1.010101E-8 1.343423E+0 8.421435E-1 1.990139E+0 1.030303E-8 1.343413E+0 8.421316E-1 1.990124E+0 1.050505E-8 1.343403E+0 8.421509E-1 1.990144E+0 1.070707E-8 1.343414E+0 8.421701E-1 1.990164E+0 1.090909E-8 1.343428E+0 8.421697E-1 1.990161E+0 1.111111E-8 1.343434E+0 8.421579E-1 1.990145E+0 1.131313E-8 1.343426E+0 8.421508E-1 1.990134E+0 1.151515E-8 1.343419E+0 8.421682E-1 1.990151E+0 1.171717E-8 1.343428E+0 8.421851E-1 1.990166E+0 1.191919E-8 1.343439E+0 8.421811E-1 1.990163E+0 1.212121E-8 1.343442E+0 8.421666E-1 1.990149E+0 1.232323E-8 1.343436E+0 8.421595E-1 1.990141E+0 1.252525E-8 1.343431E+0 8.421792E-1 1.990155E+0 1.272727E-8 1.343438E+0 8.421979E-1 1.990168E+0 1.292929E-8 1.343447E+0 8.421911E-1 1.990163E+0 1.313131E-8 1.343448E+0 8.421736E-1 1.990152E+0 1.333333E-8 1.343444E+0 8.421658E-1 1.990146E+0 1.353535E-8 1.343440E+0 8.421851E-1 1.990157E+0 1.373737E-8 1.343446E+0 8.422032E-1 1.990168E+0 1.393939E-8 1.343452E+0 8.421976E-1 1.990163E+0 1.414141E-8 1.343453E+0 8.421837E-1 1.990154E+0 1.434343E-8 1.343449E+0 8.421798E-1 1.990150E+0 1.454545E-8 1.343447E+0 8.421979E-1 1.990159E+0 1.474747E-8 1.343451E+0 8.422142E-1 1.990167E+0 1.494949E-8 1.343456E+0 8.422039E-1 1.990163E+0 1.515152E-8 1.343457E+0 8.421861E-1 1.990155E+0 1.535354E-8 1.343453E+0 8.421822E-1 1.990153E+0 1.555556E-8 1.343452E+0 8.422027E-1 1.990162E+0 1.575758E-8 1.343455E+0 8.422211E-1 1.990170E+0 1.595960E-8 1.343459E+0 8.422115E-1 1.990163E+0 1.616162E-8 1.343459E+0 8.421957E-1 1.990152E+0 1.636364E-8 1.343457E+0 8.421966E-1 1.990151E+0 1.656566E-8 1.343455E+0 8.422209E-1 1.990164E+0 1.676768E-8 1.343459E+0 8.422422E-1 1.990174E+0 1.696970E-8 1.343462E+0 8.422264E-1 1.990163E+0 1.717172E-8 1.343461E+0 8.422048E-1 1.990149E+0 1.737374E-8 1.343459E+0 8.422028E-1 1.990148E+0 1.757576E-8 1.343458E+0 8.422236E-1 1.990163E+0 1.777778E-8 1.343461E+0 8.422414E-1 1.990176E+0 1.797980E-8 1.343464E+0 8.422279E-1 1.990164E+0 1.818182E-8 1.343463E+0 8.422112E-1 1.990149E+0 1.838384E-8 1.343461E+0 8.422116E-1 1.990149E+0 1.858586E-8 1.343460E+0 8.422285E-1 1.990164E+0 1.878788E-8 1.343463E+0 8.422426E-1 1.990176E+0 1.898990E-8 1.343465E+0 8.422305E-1 1.990163E+0 1.919192E-8 1.343464E+0 8.422169E-1 1.990148E+0 1.939394E-8 1.343462E+0 8.422209E-1 1.990151E+0 1.959596E-8 1.343461E+0 8.422384E-1 1.990168E+0 1.979798E-8 1.343464E+0 8.422503E-1 1.990180E+0 2.000000E-8 1.343466E+0 8.422095E-1 1.990146E+0 | |[End data_o | |====================================================================== [End]