|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZU04 | TinyLogic(tm) UHS Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nzu04k8x_230.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nzu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.115576E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.046655E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.778124E-1 -1.021263E+0 -9.344545E-1 -2.200000E+0 -9.090587E-1 -9.525052E-1 -8.655712E-1 -2.100000E+0 -8.404083E-1 -8.838584E-1 -7.968099E-1 -2.000000E+0 -7.718793E-1 -8.153397E-1 -7.281954E-1 -1.900000E+0 -7.034949E-1 -7.469708E-1 -6.597531E-1 -1.800000E+0 -6.352854E-1 -6.787794E-1 -5.915102E-1 -1.700000E+0 -5.672908E-1 -6.108015E-1 -5.234994E-1 -1.600000E+0 -4.995645E-1 -5.430849E-1 -4.557651E-1 -1.500000E+0 -4.321802E-1 -4.756955E-1 -3.883750E-1 -1.400000E+0 -3.652434E-1 -4.087265E-1 -3.214381E-1 -1.300000E+0 -2.989148E-1 -3.423166E-1 -2.551408E-1 -1.200000E+0 -2.334674E-1 -2.766871E-1 -1.898329E-1 -1.100000E+0 -1.693915E-1 -2.122029E-1 -1.262753E-1 -1.000000E+0 -1.077689E-1 -1.495642E-1 -6.659785E-2 -9.000000E-1 -5.157081E-2 -9.030562E-2 -1.994164E-2 -8.000000E-1 -1.157912E-2 -3.861473E-2 -7.709022E-3 -7.000000E-1 -1.970895E-3 -6.817873E-3 -4.507281E-3 -6.000000E-1 -6.911754E-4 -5.215233E-4 -1.349197E-3 -5.000000E-1 -9.518733E-5 -6.936143E-5 -1.453378E-4 -4.000000E-1 -6.093129E-6 -7.601992E-6 -5.481375E-6 -3.000000E-1 -2.368948E-7 -5.573389E-7 -1.365533E-7 -2.000000E-1 -6.584225E-9 -6.149444E-8 -4.001306E-8 -1.000000E-1 -1.411145E-10 -3.005374E-8 -3.300812E-8 0.0 -4.095975E-12 -2.302183E-8 -2.700004E-8 1.000000E-1 -1.173381E-12 -1.698888E-8 -2.100007E-8 2.000000E-1 -4.680978E-13 -1.098677E-8 -1.500020E-8 3.000000E-1 2.919331E-13 -4.986158E-9 -9.000222E-9 4.000000E-1 9.570123E-13 1.014387E-9 -3.000357E-9 5.000000E-1 1.562528E-12 7.014654E-9 2.999393E-9 6.000000E-1 2.338130E-12 1.301502E-8 8.999543E-9 7.000000E-1 2.714717E-12 1.901514E-8 1.499924E-8 8.000000E-1 3.659628E-12 2.501571E-8 2.099927E-8 9.000000E-1 4.263034E-12 3.101594E-8 2.699919E-8 1.000000E+0 4.866330E-12 3.701629E-8 3.299877E-8 1.100000E+0 5.924372E-12 4.301674E-8 3.899915E-8 1.200000E+0 6.186385E-12 4.901708E-8 4.499884E-8 1.300000E+0 7.130963E-12 5.501765E-8 5.099922E-8 1.400000E+0 7.165601E-12 6.101754E-8 5.699846E-8 1.500000E+0 8.336665E-12 6.701787E-8 6.299838E-8 1.600000E+0 9.508172E-12 7.301912E-8 6.899876E-8 1.700000E+0 9.315437E-12 7.901855E-8 7.499845E-8 1.800000E+0 1.026068E-11 8.501889E-8 8.099837E-8 1.900000E+0 1.074918E-11 9.101923E-8 8.699761E-8 2.000000E+0 1.146638E-11 9.701957E-8 9.299753E-8 2.100000E+0 1.263789E-11 1.030199E-7 9.899745E-8 2.200000E+0 1.267209E-11 1.090200E-7 1.049974E-7 2.300000E+0 1.270717E-11 1.150201E-7 1.109977E-7 2.400000E+0 1.410694E-11 1.210214E-7 1.169977E-7 2.500000E+0 1.459544E-11 1.270208E-7 1.229976E-7 | [POWER Clamp] 0.0 1.459544E-11 1.150201E-7 1.349965E-7 -1.000000E-1 1.599609E-11 1.210214E-7 1.409969E-7 -2.000000E-1 1.739586E-11 1.270217E-7 1.469968E-7 -3.000000E-1 1.606626E-11 1.330225E-7 1.529968E-7 -4.000000E-1 1.701128E-11 1.390233E-7 1.589962E-7 -5.000000E-1 1.841061E-11 1.450223E-7 1.649975E-7 -6.000000E-1 1.935696E-11 1.510236E-7 1.709965E-7 -7.000000E-1 2.075584E-11 1.570230E-7 1.769969E-7 -8.000000E-1 1.897504E-11 1.630234E-7 1.829973E-7 -9.000000E-1 2.037614E-11 1.690247E-7 1.889958E-7 -1.000000E+0 2.268674E-11 1.750237E-7 1.949957E-7 -1.100000E+0 2.227285E-11 1.810249E-7 2.009952E-7 -1.200000E+0 2.231015E-11 1.870258E-7 2.069942E-7 -1.300000E+0 2.326139E-11 1.930253E-7 2.129951E-7 -1.400000E+0 2.330136E-11 1.990261E-7 2.189959E-7 -1.500000E+0 2.470912E-11 2.050260E-7 2.249949E-7 -1.600000E+0 2.430056E-11 2.110260E-7 2.309948E-7 -1.700000E+0 2.707257E-11 2.170269E-7 2.369947E-7 -1.800000E+0 2.530243E-11 2.230269E-7 2.429947E-7 -1.900000E+0 2.717204E-11 2.290278E-7 2.489955E-7 -2.000000E+0 2.722533E-11 2.350279E-7 2.549945E-7 -2.100000E+0 2.728573E-11 2.410298E-7 2.609953E-7 -2.200000E+0 3.007106E-11 2.470290E-7 2.669953E-7 -2.300000E+0 3.013501E-11 2.530291E-7 2.729952E-7 -2.400000E+0 3.202150E-11 2.590302E-7 2.789960E-7 -2.500000E+0 3.118661E-11 2.650304E-7 2.849969E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 7.066258E-1 7.383730E-1 6.729054E-1 -2.400000E+0 6.637350E-1 6.955342E-1 6.300136E-1 -2.300000E+0 6.208930E-1 6.527473E-1 5.871665E-1 -2.200000E+0 5.781070E-1 6.100193E-1 5.443710E-1 -2.100000E+0 5.353856E-1 5.673587E-1 5.016358E-1 -2.000000E+0 4.927396E-1 5.247758E-1 4.589722E-1 -1.900000E+0 4.501826E-1 4.822835E-1 4.163949E-1 -1.800000E+0 4.077325E-1 4.398983E-1 3.739234E-1 -1.700000E+0 3.654129E-1 3.976415E-1 3.315848E-1 -1.600000E+0 3.232562E-1 3.555411E-1 2.894178E-1 -1.500000E+0 2.813081E-1 3.136357E-1 2.474807E-1 -1.400000E+0 2.396366E-1 2.719795E-1 2.058669E-1 -1.300000E+0 1.983479E-1 2.306522E-1 1.647384E-1 -1.200000E+0 1.576219E-1 1.897783E-1 1.244132E-1 -1.100000E+0 1.177954E-1 1.495650E-1 8.563384E-2 -1.000000E+0 7.960157E-2 1.103942E-1 5.097682E-2 -9.000000E-1 4.521184E-2 7.306867E-2 3.048583E-2 -8.000000E-1 2.171744E-2 3.978253E-2 2.584659E-2 -7.000000E-1 1.534778E-2 1.663827E-2 2.256523E-2 -6.000000E-1 1.291939E-2 9.407723E-3 1.930650E-2 -5.000000E-1 1.066381E-2 7.414390E-3 1.605291E-2 -4.000000E-1 8.443239E-3 5.822540E-3 1.280663E-2 -3.000000E-1 6.258950E-3 4.287638E-3 9.571510E-3 -2.000000E-1 4.117414E-3 2.800110E-3 6.353154E-3 -1.000000E-1 2.027308E-3 1.367514E-3 3.159333E-3 0.0 6.800782E-11 5.459237E-7 6.310673E-7 1.000000E-1 -1.917299E-3 -1.271590E-3 -3.028978E-3 2.000000E-1 -3.685918E-3 -2.427836E-3 -5.843936E-3 3.000000E-1 -5.304985E-3 -3.467606E-3 -8.443885E-3 4.000000E-1 -6.773899E-3 -4.390664E-3 -1.082882E-2 5.000000E-1 -8.092487E-3 -5.197354E-3 -1.299923E-2 6.000000E-1 -9.261259E-3 -5.888995E-3 -1.495631E-2 7.000000E-1 -1.028183E-2 -6.468518E-3 -1.670238E-2 8.000000E-1 -1.115757E-2 -6.941408E-3 -1.824144E-2 9.000000E-1 -1.189459E-2 -7.316783E-3 -1.958007E-2 1.000000E+0 -1.250285E-2 -7.608002E-3 -2.072867E-2 1.100000E+0 -1.299702E-2 -7.831804E-3 -2.170261E-2 1.200000E+0 -1.339596E-2 -8.005691E-3 -2.252263E-2 1.300000E+0 -1.372043E-2 -8.144934E-3 -2.321343E-2 1.400000E+0 -1.398981E-2 -8.260980E-3 -2.380053E-2 1.500000E+0 -1.421977E-2 -8.361553E-3 -2.430683E-2 1.600000E+0 -1.442163E-2 -8.451579E-3 -2.475078E-2 1.700000E+0 -1.460312E-2 -8.534150E-3 -2.514621E-2 1.800000E+0 -1.476935E-2 -8.611222E-3 -2.550320E-2 1.900000E+0 -1.492374E-2 -8.684066E-3 -2.582911E-2 2.000000E+0 -1.506864E-2 -8.753532E-3 -2.612937E-2 2.100000E+0 -1.520568E-2 -8.820214E-3 -2.640810E-2 2.200000E+0 -1.533607E-2 -8.884539E-3 -2.666850E-2 2.300000E+0 -1.546073E-2 -8.946828E-3 -2.691311E-2 2.400000E+0 -1.558036E-2 -9.007328E-3 -2.714397E-2 2.500000E+0 -1.569554E-2 -9.066251E-3 -2.736278E-2 2.600000E+0 -1.580672E-2 -9.124083E-3 -2.757095E-2 2.700000E+0 -1.591431E-2 -9.185678E-3 -2.776965E-2 2.800000E+0 -1.601877E-2 -9.297178E-3 -2.795991E-2 2.900000E+0 -1.612353E-2 -9.859893E-3 -2.814257E-2 3.000000E+0 -1.627892E-2 -1.640698E-2 -2.831843E-2 3.100000E+0 -1.685818E-2 -6.234127E-2 -2.849028E-2 3.200000E+0 -1.858300E-2 -1.572704E-1 -2.872124E-2 3.300000E+0 -2.882170E-2 -2.729458E-1 -2.965703E-2 3.400000E+0 -8.976705E-2 -3.972202E-1 -3.259521E-2 3.500000E+0 -1.958052E-1 -5.259234E-1 -3.686239E-2 3.600000E+0 -3.171744E-1 -6.572720E-1 -4.971199E-2 3.700000E+0 -4.447986E-1 -7.903778E-1 -1.209849E-1 3.800000E+0 -5.756885E-1 -9.247188E-1 -2.351967E-1 3.900000E+0 -7.085776E-1 -1.059977E+0 -3.612778E-1 4.000000E+0 -8.427931E-1 -1.195942E+0 -4.920084E-1 4.100000E+0 -9.779550E-1 -1.332467E+0 -6.251639E-1 4.200000E+0 -1.113825E+0 -1.469448E+0 -7.597976E-1 4.300000E+0 -1.250244E+0 -1.606806E+0 -8.954229E-1 4.400000E+0 -1.387100E+0 -1.744480E+0 -1.031758E+0 4.500000E+0 -1.524314E+0 -1.882424E+0 -1.168624E+0 4.600000E+0 -1.661823E+0 -2.020602E+0 -1.305903E+0 4.700000E+0 -1.799584E+0 -2.158982E+0 -1.443511E+0 4.800000E+0 -1.937558E+0 -2.297540E+0 -1.581388E+0 4.900000E+0 -2.075717E+0 -2.436256E+0 -1.719489E+0 5.000000E+0 -2.214037E+0 -2.575113E+0 -1.857779E+0 | [Pulldown] -2.500000E+0 -2.211998E+0 -2.296458E+0 -2.131061E+0 -2.400000E+0 -2.073692E+0 -2.157909E+0 -1.992487E+0 -2.300000E+0 -1.935549E+0 -2.019541E+0 -1.854056E+0 -2.200000E+0 -1.797594E+0 -1.881376E+0 -1.715789E+0 -2.100000E+0 -1.659854E+0 -1.743446E+0 -1.577715E+0 -2.000000E+0 -1.522369E+0 -1.605789E+0 -1.439870E+0 -1.900000E+0 -1.385185E+0 -1.468451E+0 -1.302301E+0 -1.800000E+0 -1.248364E+0 -1.331493E+0 -1.165070E+0 -1.700000E+0 -1.111989E+0 -1.194996E+0 -1.028265E+0 -1.600000E+0 -9.761737E-1 -1.059065E+0 -8.920101E-1 -1.500000E+0 -8.410834E-1 -9.238508E-1 -7.564946E-1 -1.400000E+0 -7.069652E-1 -7.895670E-1 -6.220202E-1 -1.300000E+0 -5.742156E-1 -6.565390E-1 -4.891137E-1 -1.200000E+0 -4.435418E-1 -5.253025E-1 -3.588160E-1 -1.100000E+0 -3.162877E-1 -3.967730E-1 -2.336168E-1 -1.000000E+0 -1.956666E-1 -2.727987E-1 -1.217336E-1 -9.000000E-1 -9.153665E-2 -1.577310E-1 -5.481863E-2 -8.000000E-1 -3.350335E-2 -6.421408E-2 -4.024357E-2 -7.000000E-1 -2.196923E-2 -1.949620E-2 -3.312039E-2 -6.000000E-1 -1.786494E-2 -1.169595E-2 -2.678872E-2 -5.000000E-1 -1.459395E-2 -9.342507E-3 -2.196937E-2 -4.000000E-1 -1.164451E-2 -7.378668E-3 -1.767774E-2 -3.000000E-1 -8.722823E-3 -5.472440E-3 -1.336179E-2 -2.000000E-1 -5.798085E-3 -3.597817E-3 -8.970726E-3 -1.000000E-1 -2.883500E-3 -1.766965E-3 -4.512544E-3 0.0 -1.133846E-10 -5.424807E-7 -6.186247E-7 1.000000E-1 2.725176E-3 1.641621E-3 4.329505E-3 2.000000E-1 5.189115E-3 3.120833E-3 8.262591E-3 3.000000E-1 7.402166E-3 4.443178E-3 1.181248E-2 4.000000E-1 9.374356E-3 5.614555E-3 1.499286E-2 5.000000E-1 1.111522E-2 6.640661E-3 1.781662E-2 6.000000E-1 1.263357E-2 7.526990E-3 2.029505E-2 7.000000E-1 1.393722E-2 8.278885E-3 2.243685E-2 8.000000E-1 1.503287E-2 8.901746E-3 2.424727E-2 9.000000E-1 1.592670E-2 9.401750E-3 2.572898E-2 1.000000E+0 1.662730E-2 9.787587E-3 2.688836E-2 1.100000E+0 1.715160E-2 1.007308E-2 2.774891E-2 1.200000E+0 1.752938E-2 1.027808E-2 2.836090E-2 1.300000E+0 1.779836E-2 1.042478E-2 2.879035E-2 1.400000E+0 1.799330E-2 1.053229E-2 2.909740E-2 1.500000E+0 1.813985E-2 1.061426E-2 2.932543E-2 1.600000E+0 1.825485E-2 1.067953E-2 2.950236E-2 1.700000E+0 1.834883E-2 1.073362E-2 2.964546E-2 1.800000E+0 1.842842E-2 1.078001E-2 2.976547E-2 1.900000E+0 1.849785E-2 1.082094E-2 2.986924E-2 2.000000E+0 1.855992E-2 1.085788E-2 2.996124E-2 2.100000E+0 1.861649E-2 1.089183E-2 3.004449E-2 2.200000E+0 1.866889E-2 1.092350E-2 3.012106E-2 2.300000E+0 1.871803E-2 1.095338E-2 3.019247E-2 2.400000E+0 1.876460E-2 1.098185E-2 3.025980E-2 2.500000E+0 1.880912E-2 1.100918E-2 3.032387E-2 2.600000E+0 1.885198E-2 1.103561E-2 3.038531E-2 2.700000E+0 1.889348E-2 1.106212E-2 3.044463E-2 2.800000E+0 1.893388E-2 1.110891E-2 3.050225E-2 2.900000E+0 1.897341E-2 1.166862E-2 3.055853E-2 3.000000E+0 1.901237E-2 1.924923E-2 3.061381E-2 3.100000E+0 1.905675E-2 4.406593E-2 3.066839E-2 3.200000E+0 1.937997E-2 7.812777E-2 3.072256E-2 3.300000E+0 2.658208E-2 1.158111E-1 3.077665E-2 3.400000E+0 5.320733E-2 1.551858E-1 3.083224E-2 3.500000E+0 8.879127E-2 1.955311E-1 3.097587E-2 3.600000E+0 1.274927E-1 2.364986E-1 3.632852E-2 3.700000E+0 1.675998E-1 2.778964E-1 6.389940E-2 3.800000E+0 2.085049E-1 3.196086E-1 1.007927E-1 3.900000E+0 2.499194E-1 3.615599E-1 1.403962E-1 4.000000E+0 2.916857E-1 4.036991E-1 1.811500E-1 4.100000E+0 3.337090E-1 4.459896E-1 2.225426E-1 4.200000E+0 3.759279E-1 4.884046E-1 2.643386E-1 4.300000E+0 4.183005E-1 5.309236E-1 3.064114E-1 4.400000E+0 4.607970E-1 5.735310E-1 3.486857E-1 4.500000E+0 5.033956E-1 6.162142E-1 3.911132E-1 4.600000E+0 5.460796E-1 6.589634E-1 4.336610E-1 4.700000E+0 5.888362E-1 7.017702E-1 4.763058E-1 4.800000E+0 6.316552E-1 7.446280E-1 5.190305E-1 4.900000E+0 6.745285E-1 7.875312E-1 5.618223E-1 5.000000E+0 7.174496E-1 8.304751E-1 6.046713E-1 | [Ramp] dV/dt_r 4.440E-1/2.360E-9 2.624E-1/2.327E-9 7.302E-1/2.296E-9 dV/dt_f 5.512E-1/2.821E-9 2.951E-1/2.386E-9 9.098E-1/2.913E-9 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.299984E+0 2.699988E+0 2.020202E-10 2.502791E+0 2.302911E+0 2.702674E+0 4.040404E-10 2.503622E+0 2.303982E+0 2.703353E+0 6.060606E-10 2.504148E+0 2.304677E+0 2.703778E+0 8.080808E-10 2.503884E+0 2.304390E+0 2.703543E+0 1.010101E-9 2.503633E+0 2.304116E+0 2.703320E+0 1.212121E-9 2.503769E+0 2.304241E+0 2.703456E+0 1.414141E-9 2.504020E+0 2.304482E+0 2.703698E+0 1.616162E-9 2.504160E+0 2.304637E+0 2.703716E+0 1.818182E-9 2.504070E+0 2.304611E+0 2.703274E+0 2.020202E-9 2.503940E+0 2.304581E+0 2.702644E+0 2.222222E-9 2.503203E+0 2.304495E+0 2.699197E+0 2.424242E-9 2.502307E+0 2.304395E+0 2.695010E+0 2.626263E-9 2.499644E+0 2.303717E+0 2.687035E+0 2.828283E-9 2.494068E+0 2.302088E+0 2.672816E+0 3.030303E-9 2.487895E+0 2.300148E+0 2.657850E+0 3.232323E-9 2.475729E+0 2.295082E+0 2.635396E+0 3.434343E-9 2.462189E+0 2.289300E+0 2.611224E+0 3.636364E-9 2.445149E+0 2.281197E+0 2.581253E+0 3.838384E-9 2.423424E+0 2.269986E+0 2.543515E+0 4.040404E-9 2.400644E+0 2.258222E+0 2.503534E+0 4.242424E-9 2.369917E+0 2.242301E+0 2.446677E+0 4.444444E-9 2.337633E+0 2.225566E+0 2.386512E+0 4.646465E-9 2.302226E+0 2.206682E+0 2.321920E+0 4.848485E-9 2.263402E+0 2.185448E+0 2.252486E+0 5.050505E-9 2.224612E+0 2.164122E+0 2.183805E+0 5.252525E-9 2.186023E+0 2.142233E+0 2.119666E+0 5.454545E-9 2.147468E+0 2.120254E+0 2.056267E+0 5.656566E-9 2.109280E+0 2.097769E+0 1.995645E+0 5.858586E-9 2.071421E+0 2.074831E+0 1.937509E+0 6.060606E-9 2.033307E+0 2.051625E+0 1.879326E+0 6.262626E-9 1.993916E+0 2.027079E+0 1.820901E+0 6.464646E-9 1.954360E+0 2.002359E+0 1.762445E+0 6.666667E-9 1.913871E+0 1.976851E+0 1.703340E+0 6.868687E-9 1.872700E+0 1.950767E+0 1.643760E+0 7.070707E-9 1.831334E+0 1.924451E+0 1.584366E+0 7.272727E-9 1.789134E+0 1.897139E+0 1.525765E+0 7.474747E-9 1.746853E+0 1.869732E+0 1.467241E+0 7.676768E-9 1.704298E+0 1.841664E+0 1.410572E+0 7.878788E-9 1.661580E+0 1.813205E+0 1.355005E+0 8.080808E-9 1.621247E+0 1.785806E+0 1.303839E+0 8.282828E-9 1.601340E+0 1.771621E+0 1.280845E+0 8.484848E-9 1.589099E+0 1.762775E+0 1.267516E+0 8.686869E-9 1.586122E+0 1.760613E+0 1.264535E+0 8.888889E-9 1.587556E+0 1.761632E+0 1.266480E+0 9.090909E-9 1.588593E+0 1.762372E+0 1.267863E+0 9.292929E-9 1.588304E+0 1.762176E+0 1.267367E+0 9.494949E-9 1.587975E+0 1.761953E+0 1.266815E+0 9.696970E-9 1.587917E+0 1.761898E+0 1.266756E+0 9.898990E-9 1.587961E+0 1.761906E+0 1.266881E+0 1.010101E-8 1.587996E+0 1.761916E+0 1.266965E+0 1.030303E-8 1.588005E+0 1.761934E+0 1.266925E+0 1.050505E-8 1.588013E+0 1.761951E+0 1.266886E+0 1.070707E-8 1.588000E+0 1.761938E+0 1.266875E+0 1.090909E-8 1.587980E+0 1.761916E+0 1.266874E+0 1.111111E-8 1.587968E+0 1.761904E+0 1.266871E+0 1.131313E-8 1.587970E+0 1.761916E+0 1.266863E+0 1.151515E-8 1.587973E+0 1.761928E+0 1.266856E+0 1.171717E-8 1.587969E+0 1.761924E+0 1.266855E+0 1.191919E-8 1.587964E+0 1.761916E+0 1.266856E+0 1.212121E-8 1.587960E+0 1.761911E+0 1.266853E+0 1.232323E-8 1.587956E+0 1.761911E+0 1.266844E+0 1.252525E-8 1.587952E+0 1.761911E+0 1.266836E+0 1.272727E-8 1.587952E+0 1.761911E+0 1.266837E+0 1.292929E-8 1.587952E+0 1.761910E+0 1.266840E+0 1.313131E-8 1.587950E+0 1.761908E+0 1.266839E+0 1.333333E-8 1.587944E+0 1.761905E+0 1.266832E+0 1.353535E-8 1.587939E+0 1.761902E+0 1.266825E+0 1.373737E-8 1.587940E+0 1.761903E+0 1.266827E+0 1.393939E-8 1.587942E+0 1.761904E+0 1.266831E+0 1.414141E-8 1.587940E+0 1.761903E+0 1.266830E+0 1.434343E-8 1.587935E+0 1.761900E+0 1.266824E+0 1.454545E-8 1.587931E+0 1.761896E+0 1.266819E+0 1.474747E-8 1.587932E+0 1.761897E+0 1.266821E+0 1.494949E-8 1.587934E+0 1.761899E+0 1.266824E+0 1.515152E-8 1.587933E+0 1.761898E+0 1.266824E+0 1.535354E-8 1.587928E+0 1.761895E+0 1.266819E+0 1.555556E-8 1.587925E+0 1.761892E+0 1.266816E+0 1.575758E-8 1.587926E+0 1.761893E+0 1.266818E+0 1.595960E-8 1.587928E+0 1.761895E+0 1.266820E+0 1.616162E-8 1.587927E+0 1.761894E+0 1.266819E+0 1.636364E-8 1.587923E+0 1.761891E+0 1.266816E+0 1.656566E-8 1.587920E+0 1.761888E+0 1.266814E+0 1.676768E-8 1.587922E+0 1.761889E+0 1.266816E+0 1.696970E-8 1.587923E+0 1.761891E+0 1.266817E+0 1.717172E-8 1.587920E+0 1.761890E+0 1.266817E+0 1.737374E-8 1.587914E+0 1.761887E+0 1.266815E+0 1.757576E-8 1.587910E+0 1.761885E+0 1.266813E+0 1.777778E-8 1.587914E+0 1.761886E+0 1.266814E+0 1.797980E-8 1.587918E+0 1.761888E+0 1.266815E+0 1.818182E-8 1.587916E+0 1.761887E+0 1.266815E+0 1.838384E-8 1.587911E+0 1.761884E+0 1.266813E+0 1.858586E-8 1.587908E+0 1.761883E+0 1.266812E+0 1.878788E-8 1.587911E+0 1.761884E+0 1.266814E+0 1.898990E-8 1.587915E+0 1.761885E+0 1.266815E+0 1.919192E-8 1.587913E+0 1.761884E+0 1.266814E+0 1.939394E-8 1.587909E+0 1.761882E+0 1.266813E+0 1.959596E-8 1.587907E+0 1.761881E+0 1.266812E+0 1.979798E-8 1.587910E+0 1.761883E+0 1.266813E+0 2.000000E-8 1.587914E+0 1.761885E+0 1.266815E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.355850E-1 4.330210E-1 1.212391E+0 2.020202E-10 7.212195E-1 4.252899E-1 1.193543E+0 4.040404E-10 6.885220E-1 4.047374E-1 1.152366E+0 6.060606E-10 6.534430E-1 3.785107E-1 1.101745E+0 8.080808E-10 6.121636E-1 3.522978E-1 1.050967E+0 1.010101E-9 5.709704E-1 3.266056E-1 9.964029E-1 1.212121E-9 5.323754E-1 3.010707E-1 9.418387E-1 1.414141E-9 4.945485E-1 2.761144E-1 8.864154E-1 1.616162E-9 4.568787E-1 2.524017E-1 8.303308E-1 1.818182E-9 4.195314E-1 2.287745E-1 7.740480E-1 2.020202E-9 3.822733E-1 2.065774E-1 7.157610E-1 2.222222E-9 3.463578E-1 1.847652E-1 6.574741E-1 2.424242E-9 3.107945E-1 1.636479E-1 5.941779E-1 2.626263E-9 2.747692E-1 1.437265E-1 5.277458E-1 2.828283E-9 2.379818E-1 1.239287E-1 4.601252E-1 3.030303E-9 2.013883E-1 1.054585E-1 3.852038E-1 3.232323E-9 1.667404E-1 8.730147E-2 3.102824E-1 3.434343E-9 1.325385E-1 7.074454E-2 2.474824E-1 3.636364E-9 1.031132E-1 5.642007E-2 1.907887E-1 3.838384E-9 8.008473E-2 4.257962E-2 1.390768E-1 4.040404E-9 5.803282E-2 3.257303E-2 1.086033E-1 4.242424E-9 4.332968E-2 2.334342E-2 7.812976E-2 4.444444E-9 3.006701E-2 1.629021E-2 5.680631E-2 4.646465E-9 2.001227E-2 1.171602E-2 3.913009E-2 4.848485E-9 1.346779E-2 7.488155E-3 2.378195E-2 5.050505E-9 7.495033E-3 5.432028E-3 1.580608E-2 5.252525E-9 4.964052E-3 3.743870E-3 7.830212E-3 5.454545E-9 2.993360E-3 2.857930E-3 4.490459E-3 5.656566E-9 2.064257E-3 2.719951E-3 2.574871E-3 5.858586E-9 2.068140E-3 2.596188E-3 1.319355E-3 6.060606E-9 2.058814E-3 2.546197E-3 1.679876E-3 6.262626E-9 1.983217E-3 2.506255E-3 2.040397E-3 6.464646E-9 1.899033E-3 2.450892E-3 1.876760E-3 6.666667E-9 1.847700E-3 2.383776E-3 1.594143E-3 6.868687E-9 1.820401E-3 2.325391E-3 1.445829E-3 7.070707E-9 1.792394E-3 2.305648E-3 1.558220E-3 7.272727E-9 1.761341E-3 2.289885E-3 1.670611E-3 7.474747E-9 1.729995E-3 2.249147E-3 1.590706E-3 7.676768E-9 1.698329E-3 2.192939E-3 1.480791E-3 7.878788E-9 1.666474E-3 2.152757E-3 1.435395E-3 8.080808E-9 1.152267E-3 1.551813E-3 9.555969E-4 8.282828E-9 4.395765E-4 6.347976E-4 3.130526E-4 8.484848E-9 9.189588E-6 3.264202E-5 -3.690782E-6 8.686869E-9 -6.117837E-5 -8.471961E-5 -5.060263E-5 8.888889E-9 3.982801E-5 2.868785E-5 3.092934E-5 9.090909E-9 1.075242E-4 1.074116E-4 8.381257E-5 9.292929E-9 6.381636E-5 7.013775E-5 4.088170E-5 9.494949E-9 1.677748E-5 2.939549E-5 -4.914049E-6 9.696970E-9 1.996159E-5 2.923582E-5 2.276536E-6 9.898990E-9 4.195774E-5 4.427719E-5 2.931423E-5 1.010101E-8 5.429615E-5 5.299702E-5 4.377645E-5 1.030303E-8 3.804383E-5 4.300256E-5 2.101024E-5 1.050505E-8 2.213089E-5 3.321522E-5 -1.249446E-6 1.070707E-8 2.664848E-5 3.589638E-5 6.982860E-6 1.090909E-8 3.754638E-5 4.247135E-5 2.473758E-5 1.111111E-8 4.158683E-5 4.471337E-5 3.157848E-5 1.131313E-8 2.981546E-5 3.696452E-5 1.325444E-5 1.151515E-8 1.881654E-5 2.972713E-5 -3.793899E-6 1.171717E-8 2.331812E-5 3.275309E-5 4.756849E-6 1.191919E-8 3.214542E-5 3.864324E-5 2.045153E-5 1.212121E-8 3.435332E-5 3.992623E-5 2.474159E-5 1.232323E-8 2.440215E-5 3.274642E-5 8.082750E-6 1.252525E-8 1.553840E-5 2.633807E-5 -6.577408E-6 1.272727E-8 1.976711E-5 2.921795E-5 2.826575E-6 1.292929E-8 2.721456E-5 3.438131E-5 1.814666E-5 1.313131E-8 2.837626E-5 3.509966E-5 2.091166E-5 1.333333E-8 2.020693E-5 2.921951E-5 5.038987E-6 1.353535E-8 1.327758E-5 2.420125E-5 -8.218563E-6 1.373737E-8 1.701201E-5 2.659533E-5 1.013937E-6 1.393939E-8 2.301383E-5 3.056545E-5 1.502837E-5 1.414141E-8 2.336492E-5 3.066462E-5 1.677050E-5 1.434343E-8 1.687893E-5 2.608014E-5 3.663808E-6 1.454545E-8 1.165016E-5 2.232963E-5 -6.708276E-6 1.474747E-8 1.483074E-5 2.415743E-5 1.211131E-6 1.494949E-8 1.951997E-5 2.698600E-5 1.241207E-5 1.515152E-8 1.935749E-5 2.669475E-5 1.263333E-5 1.535354E-8 1.439159E-5 2.331474E-5 1.984158E-6 1.555556E-8 1.058517E-5 2.066930E-5 -5.894981E-6 1.575758E-8 1.312427E-5 2.204399E-5 1.385496E-6 1.595960E-8 1.659096E-5 2.400635E-5 1.088200E-5 1.616162E-8 1.614433E-5 2.349557E-5 9.353319E-6 1.636364E-8 1.252808E-5 2.098166E-5 -1.105253E-6 1.656566E-8 9.871416E-6 1.909699E-5 -7.857199E-6 1.676768E-8 1.165833E-5 2.012618E-5 2.555382E-6 1.696970E-8 1.394717E-5 2.148451E-5 1.490681E-5 1.717172E-8 1.304054E-5 2.088968E-5 1.083881E-5 1.737374E-8 1.002568E-5 1.900624E-5 -4.061946E-6 1.757576E-8 8.225188E-6 1.766983E-5 -1.292539E-5 1.777778E-8 1.129832E-5 1.852885E-5 2.440869E-6 1.797980E-8 1.476005E-5 1.956292E-5 1.973907E-5 1.818182E-8 1.271445E-5 1.900568E-5 1.214244E-5 1.838384E-8 7.735831E-6 1.760095E-5 -8.712362E-6 1.858586E-8 4.993471E-6 1.666771E-5 -2.060530E-5 1.878788E-8 1.017010E-5 1.740411E-5 -7.626850E-7 1.898990E-8 1.571506E-5 1.821817E-5 2.055600E-5 1.919192E-8 1.243592E-5 1.747398E-5 1.309079E-5 1.939394E-8 5.419887E-6 1.606989E-5 -6.564040E-6 1.959596E-8 2.304530E-6 1.517795E-5 -1.686420E-5 1.979798E-8 1.154816E-5 1.590868E-5 2.475160E-6 2.000000E-8 2.095604E-5 1.666099E-5 2.220840E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 1.587890E+0 1.761847E+0 1.266800E+0 2.020202E-10 1.600315E+0 1.769487E+0 1.281862E+0 4.040404E-10 1.630664E+0 1.789548E+0 1.319843E+0 6.060606E-10 1.664725E+0 1.812113E+0 1.369568E+0 8.080808E-10 1.708450E+0 1.841197E+0 1.419648E+0 1.010101E-9 1.752123E+0 1.870226E+0 1.478227E+0 1.212121E-9 1.794204E+0 1.897610E+0 1.536806E+0 1.414141E-9 1.835814E+0 1.924508E+0 1.595414E+0 1.616162E-9 1.877197E+0 1.951118E+0 1.654043E+0 1.818182E-9 1.918116E+0 1.977141E+0 1.712715E+0 2.020202E-9 1.958976E+0 2.003086E+0 1.771814E+0 2.222222E-9 1.998974E+0 2.027867E+0 1.830914E+0 2.424242E-9 2.038746E+0 2.052343E+0 1.889743E+0 2.626263E-9 2.077811E+0 2.076079E+0 1.948402E+0 2.828283E-9 2.115712E+0 2.098596E+0 2.007672E+0 3.030303E-9 2.153620E+0 2.120963E+0 2.070695E+0 3.232323E-9 2.191596E+0 2.141828E+0 2.133718E+0 3.434343E-9 2.229589E+0 2.162350E+0 2.202753E+0 3.636364E-9 2.267461E+0 2.182104E+0 2.274818E+0 3.838384E-9 2.305170E+0 2.200831E+0 2.345156E+0 4.040404E-9 2.341926E+0 2.219165E+0 2.408137E+0 4.242424E-9 2.371511E+0 2.234549E+0 2.471117E+0 4.444444E-9 2.399692E+0 2.249354E+0 2.517504E+0 4.646465E-9 2.423365E+0 2.261741E+0 2.557278E+0 4.848485E-9 2.442107E+0 2.271481E+0 2.593551E+0 5.050505E-9 2.459834E+0 2.280568E+0 2.618740E+0 5.252525E-9 2.471447E+0 2.285723E+0 2.643930E+0 5.454545E-9 2.482065E+0 2.290237E+0 2.660594E+0 5.656566E-9 2.488793E+0 2.292942E+0 2.674640E+0 5.858586E-9 2.492036E+0 2.294025E+0 2.685948E+0 6.060606E-9 2.494843E+0 2.294963E+0 2.690556E+0 6.262626E-9 2.495463E+0 2.295171E+0 2.695164E+0 6.464646E-9 2.495800E+0 2.295284E+0 2.696076E+0 6.666667E-9 2.495945E+0 2.295386E+0 2.696149E+0 6.868687E-9 2.495950E+0 2.295481E+0 2.696242E+0 7.070707E-9 2.495975E+0 2.295570E+0 2.696373E+0 7.272727E-9 2.496092E+0 2.295642E+0 2.696504E+0 7.474747E-9 2.496217E+0 2.295711E+0 2.696532E+0 7.676768E-9 2.496269E+0 2.295771E+0 2.696544E+0 7.878788E-9 2.496278E+0 2.295826E+0 2.696596E+0 8.080808E-9 2.497632E+0 2.297236E+0 2.697971E+0 8.282828E-9 2.499362E+0 2.299337E+0 2.699534E+0 8.484848E-9 2.500235E+0 2.299953E+0 2.700229E+0 8.686869E-9 2.500284E+0 2.300219E+0 2.700246E+0 8.888889E-9 2.499942E+0 2.300020E+0 2.699940E+0 9.090909E-9 2.499721E+0 2.299822E+0 2.699746E+0 9.292929E-9 2.499904E+0 2.299906E+0 2.699927E+0 9.494949E-9 2.500100E+0 2.300003E+0 2.700120E+0 9.696970E-9 2.500071E+0 2.300031E+0 2.700083E+0 9.898990E-9 2.499959E+0 2.299985E+0 2.699960E+0 1.010101E-8 2.499892E+0 2.299939E+0 2.699889E+0 1.030303E-8 2.499961E+0 2.299963E+0 2.699973E+0 1.050505E-8 2.500029E+0 2.299988E+0 2.700055E+0 1.070707E-8 2.500015E+0 2.299993E+0 2.700031E+0 1.090909E-8 2.499974E+0 2.299982E+0 2.699975E+0 1.111111E-8 2.499954E+0 2.299972E+0 2.699949E+0 1.131313E-8 2.499980E+0 2.299984E+0 2.699989E+0 1.151515E-8 2.500006E+0 2.299995E+0 2.700026E+0 1.171717E-8 2.499999E+0 2.299994E+0 2.700013E+0 1.191919E-8 2.499983E+0 2.299985E+0 2.699985E+0 1.212121E-8 2.499978E+0 2.299977E+0 2.699975E+0 1.232323E-8 2.499994E+0 2.299987E+0 2.700001E+0 1.252525E-8 2.500008E+0 2.299997E+0 2.700023E+0 1.272727E-8 2.500000E+0 2.299995E+0 2.700008E+0 1.292929E-8 2.499986E+0 2.299987E+0 2.699984E+0 1.313131E-8 2.499983E+0 2.299981E+0 2.699979E+0 1.333333E-8 2.499997E+0 2.299990E+0 2.700002E+0 1.353535E-8 2.500008E+0 2.299998E+0 2.700021E+0 1.373737E-8 2.500000E+0 2.299996E+0 2.700007E+0 1.393939E-8 2.499988E+0 2.299989E+0 2.699986E+0 1.414141E-8 2.499987E+0 2.299985E+0 2.699983E+0 1.434343E-8 2.499999E+0 2.299992E+0 2.700004E+0 1.454545E-8 2.500008E+0 2.299999E+0 2.700019E+0 1.474747E-8 2.500001E+0 2.299996E+0 2.700006E+0 1.494949E-8 2.499990E+0 2.299990E+0 2.699987E+0 1.515152E-8 2.499990E+0 2.299987E+0 2.699987E+0 1.535354E-8 2.500000E+0 2.299994E+0 2.700007E+0 1.555556E-8 2.500008E+0 2.300000E+0 2.700022E+0 1.575758E-8 2.500001E+0 2.299997E+0 2.700003E+0 1.595960E-8 2.499992E+0 2.299992E+0 2.699981E+0 1.616162E-8 2.499992E+0 2.299990E+0 2.699983E+0 1.636364E-8 2.500001E+0 2.299995E+0 2.700007E+0 1.656566E-8 2.500007E+0 2.300000E+0 2.700023E+0 1.676768E-8 2.500001E+0 2.299997E+0 2.700005E+0 1.696970E-8 2.499993E+0 2.299993E+0 2.699983E+0 1.717172E-8 2.499995E+0 2.299992E+0 2.699987E+0 1.737374E-8 2.500004E+0 2.299997E+0 2.700008E+0 1.757576E-8 2.500009E+0 2.300001E+0 2.700021E+0 1.777778E-8 2.500000E+0 2.299997E+0 2.700004E+0 1.797980E-8 2.499990E+0 2.299992E+0 2.699984E+0 1.818182E-8 2.499994E+0 2.299992E+0 2.699990E+0 1.838384E-8 2.500006E+0 2.299998E+0 2.700010E+0 1.858586E-8 2.500012E+0 2.300004E+0 2.700022E+0 1.878788E-8 2.500000E+0 2.299999E+0 2.700003E+0 1.898990E-8 2.499988E+0 2.299993E+0 2.699983E+0 1.919192E-8 2.499993E+0 2.299992E+0 2.699991E+0 1.939394E-8 2.500006E+0 2.299998E+0 2.700011E+0 1.959596E-8 2.500013E+0 2.300004E+0 2.700021E+0 1.979798E-8 2.499998E+0 2.299997E+0 2.699999E+0 2.000000E-8 2.499982E+0 2.299990E+0 2.699977E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 1.456050E-5 9.468960E-6 2.020202E-10 -1.040290E-3 -1.242193E-3 -1.030208E-3 4.040404E-10 -1.502410E-3 -1.918285E-3 -1.359318E-3 6.060606E-10 -1.807367E-3 -2.369424E-3 -1.577615E-3 8.080808E-10 -1.703136E-3 -2.234873E-3 -1.507400E-3 1.010101E-9 -1.603802E-3 -2.106194E-3 -1.440809E-3 1.212121E-9 -1.651889E-3 -2.154238E-3 -1.483304E-3 1.414141E-9 -1.743566E-3 -2.254535E-3 -1.558053E-3 1.616162E-9 -1.804780E-3 -2.324810E-3 -1.607101E-3 1.818182E-9 -1.803441E-3 -2.333437E-3 -1.603372E-3 2.020202E-9 -1.804375E-3 -2.344473E-3 -1.598873E-3 2.222222E-9 -1.839509E-3 -2.391763E-3 -1.582807E-3 2.424242E-9 -1.883619E-3 -2.448568E-3 -1.563704E-3 2.626263E-9 -1.790061E-3 -2.478197E-3 -8.832583E-4 2.828283E-9 -1.469485E-3 -2.463012E-3 8.877455E-4 3.030303E-9 -9.168018E-4 -2.396463E-3 3.234339E-3 3.232323E-9 1.964705E-3 -1.814572E-3 1.135601E-2 3.434343E-9 5.380061E-3 -1.114546E-3 2.080154E-2 3.636364E-9 1.161209E-2 1.142247E-3 3.401797E-2 3.838384E-9 2.161614E-2 5.483832E-3 5.228432E-2 4.040404E-9 3.227822E-2 1.028329E-2 7.166812E-2 4.242424E-9 4.789199E-2 1.852823E-2 9.946065E-2 4.444444E-9 6.447636E-2 2.744853E-2 1.289014E-1 4.646465E-9 8.572386E-2 3.870485E-2 1.684804E-1 4.848485E-9 1.120739E-1 5.251735E-2 2.191531E-1 5.050505E-9 1.397424E-1 6.695690E-2 2.726080E-1 5.252525E-9 1.753472E-1 8.517130E-2 3.428116E-1 5.454545E-9 2.122440E-1 1.040002E-1 4.157418E-1 5.656566E-9 2.499372E-1 1.239409E-1 4.885966E-1 5.858586E-9 2.883439E-1 1.448774E-1 5.613837E-1 6.060606E-9 3.265155E-1 1.660004E-1 6.323270E-1 6.262626E-9 3.635081E-1 1.880584E-1 6.940200E-1 6.464646E-9 4.003478E-1 2.102375E-1 7.545145E-1 6.666667E-9 4.380782E-1 2.335381E-1 8.130047E-1 6.868687E-9 4.764602E-1 2.576589E-1 8.700286E-1 7.070707E-9 5.151091E-1 2.820968E-1 9.267763E-1 7.272727E-9 5.549056E-1 3.078977E-1 9.823363E-1 7.474747E-9 5.948126E-1 3.338299E-1 1.037782E+0 7.676768E-9 6.350551E-1 3.606410E-1 1.090970E+0 7.878788E-9 6.754967E-1 3.879738E-1 1.142817E+0 8.080808E-9 7.130370E-1 4.141340E-1 1.189421E+0 8.282828E-9 7.284929E-1 4.263107E-1 1.206251E+0 8.484848E-9 7.361150E-1 4.329693E-1 1.213562E+0 8.686869E-9 7.373193E-1 4.342226E-1 1.214395E+0 8.888889E-9 7.354686E-1 4.329028E-1 1.212145E+0 9.090909E-9 7.342136E-1 4.320008E-1 1.210654E+0 9.292929E-9 7.349508E-1 4.324958E-1 1.211702E+0 9.494949E-9 7.357476E-1 4.330326E-1 1.212825E+0 9.696970E-9 7.357249E-1 4.330479E-1 1.212737E+0 9.898990E-9 7.353953E-1 4.328678E-1 1.212196E+0 1.010101E-8 7.351903E-1 4.327539E-1 1.211865E+0 1.030303E-8 7.353543E-1 4.328357E-1 1.212159E+0 1.050505E-8 7.355155E-1 4.329160E-1 1.212448E+0 1.070707E-8 7.355025E-1 4.329126E-1 1.212410E+0 1.090909E-8 7.354351E-1 4.328830E-1 1.212270E+0 1.111111E-8 7.354022E-1 4.328688E-1 1.212200E+0 1.131313E-8 7.354488E-1 4.328898E-1 1.212289E+0 1.151515E-8 7.354931E-1 4.329095E-1 1.212373E+0 1.171717E-8 7.354897E-1 4.329043E-1 1.212359E+0 1.191919E-8 7.354730E-1 4.328920E-1 1.212318E+0 1.212121E-8 7.354690E-1 4.328933E-1 1.212303E+0 1.232323E-8 7.354881E-1 4.329194E-1 1.212336E+0 1.252525E-8 7.355054E-1 4.329420E-1 1.212366E+0 1.272727E-8 7.355015E-1 4.329233E-1 1.212360E+0 1.292929E-8 7.354925E-1 4.328944E-1 1.212346E+0 1.313131E-8 7.354924E-1 4.328890E-1 1.212345E+0 1.333333E-8 7.355059E-1 4.329185E-1 1.212362E+0 1.353535E-8 7.355176E-1 4.329438E-1 1.212376E+0 1.373737E-8 7.355147E-1 4.329333E-1 1.212370E+0 1.393939E-8 7.355086E-1 4.329150E-1 1.212359E+0 1.414141E-8 7.355096E-1 4.329138E-1 1.212358E+0 1.434343E-8 7.355190E-1 4.329331E-1 1.212371E+0 1.454545E-8 7.355270E-1 4.329488E-1 1.212381E+0 1.474747E-8 7.355248E-1 4.329404E-1 1.212375E+0 1.494949E-8 7.355208E-1 4.329275E-1 1.212367E+0 1.515152E-8 7.355223E-1 4.329306E-1 1.212367E+0 1.535354E-8 7.355290E-1 4.329493E-1 1.212376E+0 1.555556E-8 7.355345E-1 4.329635E-1 1.212384E+0 1.575758E-8 7.355329E-1 4.329533E-1 1.212379E+0 1.595960E-8 7.355303E-1 4.329395E-1 1.212372E+0 1.616162E-8 7.355318E-1 4.329427E-1 1.212373E+0 1.636364E-8 7.355365E-1 4.329597E-1 1.212380E+0 1.656566E-8 7.355403E-1 4.329716E-1 1.212385E+0 1.676768E-8 7.355391E-1 4.329600E-1 1.212381E+0 1.696970E-8 7.355373E-1 4.329458E-1 1.212375E+0 1.717172E-8 7.355387E-1 4.329492E-1 1.212377E+0 1.737374E-8 7.355422E-1 4.329642E-1 1.212382E+0 1.757576E-8 7.355448E-1 4.329746E-1 1.212385E+0 1.777778E-8 7.355439E-1 4.329668E-1 1.212382E+0 1.797980E-8 7.355427E-1 4.329575E-1 1.212378E+0 1.818182E-8 7.355439E-1 4.329603E-1 1.212379E+0 1.838384E-8 7.355464E-1 4.329694E-1 1.212383E+0 1.858586E-8 7.355483E-1 4.329753E-1 1.212385E+0 1.878788E-8 7.355477E-1 4.329694E-1 1.212381E+0 1.898990E-8 7.355469E-1 4.329630E-1 1.212378E+0 1.919192E-8 7.355480E-1 4.329661E-1 1.212380E+0 1.939394E-8 7.355498E-1 4.329733E-1 1.212385E+0 1.959596E-8 7.355508E-1 4.329775E-1 1.212387E+0 1.979798E-8 7.355493E-1 4.329721E-1 1.212383E+0 2.000000E-8 7.355478E-1 4.329665E-1 1.212378E+0 | |[End data_o | |====================================================================== [End]