|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZU04 | TinyLogic(tm) UHS Unbuffered Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nzu04k8x_165.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nzu04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.352787E-1 -6.787791E-1 -5.914209E-1 -1.700000E+0 -5.672800E-1 -6.108007E-1 -5.233861E-1 -1.600000E+0 -4.995484E-1 -5.430837E-1 -4.556278E-1 -1.500000E+0 -4.321573E-1 -4.756937E-1 -3.882146E-1 -1.400000E+0 -3.652120E-1 -4.087238E-1 -3.212559E-1 -1.300000E+0 -2.988739E-1 -3.423127E-1 -2.549382E-1 -1.200000E+0 -2.334161E-1 -2.766816E-1 -1.896115E-1 -1.100000E+0 -1.693294E-1 -2.121955E-1 -1.260357E-1 -1.000000E+0 -1.076959E-1 -1.495543E-1 -6.633831E-2 -9.000000E-1 -5.148665E-2 -9.029315E-2 -1.964474E-2 -8.000000E-1 -1.148288E-2 -3.859977E-2 -7.402391E-3 -7.000000E-1 -1.886756E-3 -6.802346E-3 -4.282363E-3 -6.000000E-1 -6.477231E-4 -5.115595E-4 -1.252173E-3 -5.000000E-1 -8.741513E-5 -6.589806E-5 -1.307808E-4 -4.000000E-1 -5.548002E-6 -7.122680E-6 -4.870749E-6 -3.000000E-1 -2.150595E-7 -5.163608E-7 -1.185649E-7 -2.000000E-1 -5.959338E-9 -5.315987E-8 -3.239329E-8 -1.000000E-1 -1.266503E-10 -2.347679E-8 -2.550711E-8 2.220446E-16 -3.163361E-12 -1.651928E-8 -1.950003E-8 1.000000E-1 -4.693052E-13 -1.048879E-8 -1.350007E-8 2.000000E-1 2.319533E-13 -4.486770E-9 -7.500200E-9 3.000000E-1 9.919288E-13 1.513842E-9 -1.500221E-9 4.000000E-1 1.543876E-12 7.514274E-9 4.499587E-9 5.000000E-1 2.262857E-12 1.351465E-8 1.049939E-8 6.000000E-1 3.038569E-12 1.951490E-8 1.649954E-8 7.000000E-1 3.415046E-12 2.551503E-8 2.249924E-8 8.000000E-1 4.359624E-12 3.151572E-8 2.849927E-8 9.000000E-1 4.963141E-12 3.751629E-8 3.449919E-8 1.000000E+0 5.566658E-12 4.351629E-8 4.049900E-8 1.100000E+0 6.397549E-12 4.951674E-8 4.649892E-8 1.200000E+0 7.114309E-12 5.551708E-8 5.249907E-8 1.300000E+0 7.831069E-12 6.151765E-8 5.849922E-8 1.400000E+0 7.865708E-12 6.751754E-8 6.449846E-8 1.500000E+0 9.491963E-12 7.351833E-8 7.049884E-8 1.600000E+0 9.981349E-12 7.951867E-8 7.649853E-8 1.700000E+0 1.024358E-11 8.551878E-8 8.249868E-8 1.800000E+0 1.096057E-11 9.151889E-8 8.849837E-8 | [POWER Clamp] 0.0 1.050493E-11 8.251838E-8 9.749757E-8 -10.000000E-2 1.144906E-11 8.851918E-8 1.034979E-7 -2.000000E-1 1.216627E-11 9.451884E-8 1.094974E-7 -3.000000E-1 1.333733E-11 1.005194E-7 1.154973E-7 -4.000000E-1 1.337197E-11 1.065195E-7 1.214982E-7 -5.000000E-1 1.340750E-11 1.125203E-7 1.274976E-7 -6.000000E-1 1.480682E-11 1.185206E-7 1.334976E-7 -7.000000E-1 1.529532E-11 1.245210E-7 1.394970E-7 -8.000000E-1 1.715028E-11 1.305218E-7 1.454969E-7 -9.000000E-1 1.718581E-11 1.365221E-7 1.514964E-7 -10.000000E-1 1.676614E-11 1.425220E-7 1.574963E-7 -1.100000E+0 1.771117E-11 1.485228E-7 1.634967E-7 -1.200000E+0 1.911005E-11 1.545232E-7 1.694966E-7 -1.300000E+0 1.869172E-11 1.605226E-7 1.754970E-7 -1.400000E+0 2.145617E-11 1.665230E-7 1.814978E-7 -1.500000E+0 1.967493E-11 1.725233E-7 1.874959E-7 -1.600000E+0 2.107559E-11 1.785242E-7 1.934968E-7 -1.700000E+0 2.338663E-11 1.845259E-7 1.994976E-7 -1.800000E+0 2.206058E-11 1.905245E-7 2.054966E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 4.075970E-1 4.397935E-1 3.737469E-1 -1.700000E+0 3.652597E-1 3.975246E-1 3.313814E-1 -1.600000E+0 3.230809E-1 3.554096E-1 2.891793E-1 -1.500000E+0 2.811041E-1 3.134857E-1 2.471944E-1 -1.400000E+0 2.393941E-1 2.718056E-1 2.055118E-1 -1.300000E+0 1.980511E-1 2.304466E-1 1.642773E-1 -1.200000E+0 1.572435E-1 1.895283E-1 1.237695E-1 -1.100000E+0 1.172822E-1 1.492491E-1 8.461882E-2 -10.000000E-1 7.883213E-2 1.099713E-1 4.888436E-2 -9.000000E-1 4.380425E-2 7.244879E-2 2.509956E-2 -8.000000E-1 1.854896E-2 3.871097E-2 1.995437E-2 -7.000000E-1 1.132878E-2 1.450786E-2 1.730500E-2 -6.000000E-1 9.359005E-3 6.697229E-3 1.471318E-2 -5.000000E-1 7.641007E-3 5.042582E-3 1.214751E-2 -4.000000E-1 5.975962E-3 3.887815E-3 9.613148E-3 -3.000000E-1 4.366926E-3 2.807082E-3 7.118107E-3 -2.000000E-1 2.824463E-3 1.790521E-3 4.673439E-3 -10.000000E-2 1.362640E-3 8.495718E-4 2.294137E-3 0.0 4.776135E-11 3.933973E-7 4.592974E-7 1.000000E-1 -1.214707E-3 -7.287609E-4 -2.105749E-3 2.000000E-1 -2.248361E-3 -1.324050E-3 -3.940520E-3 3.000000E-1 -3.103145E-3 -1.789222E-3 -5.506937E-3 4.000000E-1 -3.784763E-3 -2.132883E-3 -6.811457E-3 5.000000E-1 -4.305094E-3 -2.371303E-3 -7.866389E-3 6.000000E-1 -4.685090E-3 -2.528826E-3 -8.693365E-3 7.000000E-1 -4.954825E-3 -2.632511E-3 -9.325893E-3 8.000000E-1 -5.147641E-3 -2.704415E-3 -9.806887E-3 9.000000E-1 -5.291767E-3 -2.758578E-3 -1.017981E-2 1.000000E+0 -5.406380E-3 -2.802748E-3 -1.047975E-2 1.100000E+0 -5.502881E-3 -2.841004E-3 -1.073071E-2 1.200000E+0 -5.587717E-3 -2.875519E-3 -1.094780E-2 1.300000E+0 -5.664565E-3 -2.907503E-3 -1.114041E-2 1.400000E+0 -5.735609E-3 -2.937670E-3 -1.131454E-2 1.500000E+0 -5.802216E-3 -2.966460E-3 -1.147419E-2 1.600000E+0 -5.865289E-3 -2.994163E-3 -1.162218E-2 1.700000E+0 -5.925460E-3 -3.020981E-3 -1.176056E-2 1.800000E+0 -5.983187E-3 -3.047060E-3 -1.189088E-2 1.900000E+0 -6.038819E-3 -3.072593E-3 -1.201434E-2 2.000000E+0 -6.092635E-3 -3.099068E-3 -1.213190E-2 2.100000E+0 -6.144993E-3 -3.143358E-3 -1.224435E-2 2.200000E+0 -6.199716E-3 -3.346547E-3 -1.235233E-2 2.300000E+0 -6.313405E-3 -5.275787E-3 -1.245674E-2 2.400000E+0 -6.895441E-3 -2.711029E-2 -1.257390E-2 2.500000E+0 -8.701242E-3 -1.031832E-1 -1.298450E-2 2.600000E+0 -2.008339E-2 -2.117875E-1 -1.496403E-2 2.700000E+0 -8.513437E-2 -3.328943E-1 -1.890737E-2 2.800000E+0 -1.928655E-1 -4.598693E-1 -2.460717E-2 2.900000E+0 -3.148298E-1 -5.901504E-1 -6.690924E-2 3.000000E+0 -4.427349E-1 -7.225249E-1 -1.708059E-1 3.100000E+0 -5.737849E-1 -8.563449E-1 -2.937484E-1 3.200000E+0 -7.067757E-1 -9.912113E-1 -4.230579E-1 3.300000E+0 -8.410613E-1 -1.126871E+0 -5.554156E-1 3.400000E+0 -9.762743E-1 -1.263153E+0 -6.895415E-1 3.500000E+0 -1.112183E+0 -1.399935E+0 -8.248163E-1 3.600000E+0 -1.248632E+0 -1.537126E+0 -9.608954E-1 | [Pulldown] -1.800000E+0 -1.248178E+0 -1.331360E+0 -1.164826E+0 -1.700000E+0 -1.111778E+0 -1.194847E+0 -1.027985E+0 -1.600000E+0 -9.759338E-1 -1.058898E+0 -8.916830E-1 -1.500000E+0 -8.408042E-1 -9.236604E-1 -7.561020E-1 -1.400000E+0 -7.066322E-1 -7.893453E-1 -6.215317E-1 -1.300000E+0 -5.738044E-1 -6.562743E-1 -4.884735E-1 -1.200000E+0 -4.430078E-1 -5.249751E-1 -3.579078E-1 -1.100000E+0 -3.155395E-1 -3.963469E-1 -2.321450E-1 -1.000000E+0 -1.944728E-1 -2.721985E-1 -1.186521E-1 -9.000000E-1 -8.914308E-2 -1.567662E-1 -4.812434E-2 -8.000000E-1 -2.898025E-2 -6.234376E-2 -3.363769E-2 -7.000000E-1 -1.746906E-2 -1.654465E-2 -2.715800E-2 -6.000000E-1 -1.386190E-2 -8.874867E-3 -2.149835E-2 -5.000000E-1 -1.114478E-2 -6.907342E-3 -1.741591E-2 -4.000000E-1 -8.791782E-3 -5.366322E-3 -1.392249E-2 -3.000000E-1 -6.504676E-3 -3.909527E-3 -1.045136E-2 -2.000000E-1 -4.259182E-3 -2.515023E-3 -6.958871E-3 -1.000000E-1 -2.079084E-3 -1.201890E-3 -3.465290E-3 2.220446E-16 -4.233179E-11 -3.915179E-7 -4.519105E-7 1.000000E-1 1.871833E-3 1.047944E-3 3.209338E-3 2.000000E-1 3.470421E-3 1.932352E-3 5.978953E-3 3.000000E-1 4.810723E-3 2.661027E-3 8.331825E-3 4.000000E-1 5.907141E-3 3.242406E-3 1.028976E-2 5.000000E-1 6.773914E-3 3.686066E-3 1.187220E-2 6.000000E-1 7.426970E-3 4.004930E-3 1.309735E-2 7.000000E-1 7.889141E-3 4.218873E-3 1.398981E-2 8.000000E-1 8.196854E-3 4.355599E-3 1.459656E-2 9.000000E-1 8.396714E-3 4.443484E-3 1.499150E-2 1.000000E+0 8.530328E-3 4.503314E-3 1.525110E-2 1.100000E+0 8.625431E-3 4.547289E-3 1.543085E-2 1.200000E+0 8.697939E-3 4.581995E-3 1.556381E-2 1.300000E+0 8.756654E-3 4.610997E-3 1.566842E-2 1.400000E+0 8.806538E-3 4.636305E-3 1.575506E-2 1.500000E+0 8.850512E-3 4.659109E-3 1.582979E-2 1.600000E+0 8.890369E-3 4.680147E-3 1.589629E-2 1.700000E+0 8.927258E-3 4.699900E-3 1.595690E-2 1.800000E+0 8.961945E-3 4.718689E-3 1.601318E-2 1.900000E+0 8.994957E-3 4.736747E-3 1.606618E-2 2.000000E+0 9.026668E-3 4.754426E-3 1.611664E-2 2.100000E+0 9.057352E-3 4.776753E-3 1.616512E-2 2.200000E+0 9.087218E-3 4.927665E-3 1.621201E-2 2.300000E+0 9.116600E-3 7.706186E-3 1.625763E-2 2.400000E+0 9.154110E-3 2.515357E-2 1.630223E-2 2.500000E+0 9.596395E-3 5.624966E-2 1.634602E-2 2.600000E+0 1.850723E-2 9.274566E-2 1.638948E-2 2.700000E+0 4.657121E-2 1.315047E-1 1.645150E-2 2.800000E+0 8.260302E-2 1.714807E-1 1.798131E-2 2.900000E+0 1.214854E-1 2.122040E-1 3.780637E-2 3.000000E+0 1.616875E-1 2.534288E-1 7.273820E-2 3.100000E+0 2.026494E-1 2.950122E-1 1.116765E-1 3.200000E+0 2.441007E-1 3.368639E-1 1.520989E-1 3.300000E+0 2.858921E-1 3.789236E-1 1.932942E-1 3.400000E+0 3.279331E-1 4.211492E-1 2.349587E-1 3.500000E+0 3.701647E-1 4.635099E-1 2.769369E-1 3.600000E+0 4.125465E-1 5.059830E-1 3.191393E-1 | [Ramp] dV/dt_r 1.758E-1/2.733E-9 9.041E-2/2.471E-9 3.405E-1/2.966E-9 dV/dt_f 2.660E-1/3.394E-9 1.368E-1/2.928E-9 5.077E-1/4.215E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.649986E+0 1.949989E+0 2.020202E-10 1.801572E+0 1.651677E+0 1.951571E+0 4.040404E-10 1.802242E+0 1.652465E+0 1.952100E+0 6.060606E-10 1.802666E+0 1.652569E+0 1.952432E+0 8.080808E-10 1.802452E+0 1.652668E+0 1.952250E+0 1.010101E-9 1.802247E+0 1.652656E+0 1.952076E+0 1.212121E-9 1.802325E+0 1.652644E+0 1.952161E+0 1.414141E-9 1.802486E+0 1.652673E+0 1.952323E+0 1.616162E-9 1.802585E+0 1.652733E+0 1.952420E+0 1.818182E-9 1.802557E+0 1.652789E+0 1.952387E+0 2.020202E-9 1.802534E+0 1.652809E+0 1.952359E+0 2.222222E-9 1.802593E+0 1.652828E+0 1.952429E+0 2.424242E-9 1.802673E+0 1.652870E+0 1.952524E+0 2.626263E-9 1.802734E+0 1.652926E+0 1.952591E+0 2.828283E-9 1.802762E+0 1.652977E+0 1.952613E+0 3.030303E-9 1.802792E+0 1.653003E+0 1.952632E+0 3.232323E-9 1.802841E+0 1.653028E+0 1.952621E+0 3.434343E-9 1.802894E+0 1.653071E+0 1.952603E+0 3.636364E-9 1.802903E+0 1.653124E+0 1.952300E+0 3.838384E-9 1.802853E+0 1.653158E+0 1.951614E+0 4.040404E-9 1.802764E+0 1.653117E+0 1.950701E+0 4.242424E-9 1.802382E+0 1.653076E+0 1.948084E+0 4.444444E-9 1.801943E+0 1.652883E+0 1.945133E+0 4.646465E-9 1.800867E+0 1.652629E+0 1.939837E+0 4.848485E-9 1.799095E+0 1.652185E+0 1.931977E+0 5.050505E-9 1.796948E+0 1.651140E+0 1.923344E+0 5.252525E-9 1.792546E+0 1.650094E+0 1.910058E+0 5.454545E-9 1.787777E+0 1.648288E+0 1.896014E+0 5.656566E-9 1.781184E+0 1.646249E+0 1.879378E+0 5.858586E-9 1.772959E+0 1.643884E+0 1.860418E+0 6.060606E-9 1.764521E+0 1.640722E+0 1.841243E+0 6.262626E-9 1.755013E+0 1.637561E+0 1.820980E+0 6.464646E-9 1.745367E+0 1.633184E+0 1.800577E+0 6.666667E-9 1.734698E+0 1.628532E+0 1.779588E+0 6.868687E-9 1.723281E+0 1.623447E+0 1.758172E+0 7.070707E-9 1.711606E+0 1.617524E+0 1.736447E+0 7.272727E-9 1.698822E+0 1.611600E+0 1.713391E+0 7.474747E-9 1.685931E+0 1.604767E+0 1.690207E+0 7.676768E-9 1.672260E+0 1.597791E+0 1.666205E+0 7.878788E-9 1.658125E+0 1.590464E+0 1.641716E+0 8.080808E-9 1.643765E+0 1.582587E+0 1.617006E+0 8.282828E-9 1.628561E+0 1.574709E+0 1.591466E+0 8.484848E-9 1.613304E+0 1.566112E+0 1.565874E+0 8.686869E-9 1.597420E+0 1.557449E+0 1.539636E+0 8.888889E-9 1.581238E+0 1.548472E+0 1.513091E+0 9.090909E-9 1.564862E+0 1.539095E+0 1.486360E+0 9.292929E-9 1.547835E+0 1.529718E+0 1.459008E+0 9.494949E-9 1.530790E+0 1.519720E+0 1.431638E+0 9.696970E-9 1.513205E+0 1.509700E+0 1.403796E+0 9.898990E-9 1.495418E+0 1.499386E+0 1.375778E+0 1.010101E-8 1.477457E+0 1.488767E+0 1.347670E+0 1.030303E-8 1.458979E+0 1.478138E+0 1.319296E+0 1.050505E-8 1.440494E+0 1.466965E+0 1.290922E+0 1.070707E-8 1.421612E+0 1.455793E+0 1.262465E+0 1.090909E-8 1.402606E+0 1.444395E+0 1.233983E+0 1.111111E-8 1.383619E+0 1.432838E+0 1.205705E+0 1.131313E-8 1.369752E+0 1.423957E+0 1.185821E+0 1.151515E-8 1.363761E+0 1.420045E+0 1.177584E+0 1.171717E-8 1.359634E+0 1.417351E+0 1.171926E+0 1.191919E-8 1.360226E+0 1.417741E+0 1.172803E+0 1.212121E-8 1.360789E+0 1.418112E+0 1.173637E+0 1.232323E-8 1.360848E+0 1.418148E+0 1.173719E+0 1.252525E-8 1.360745E+0 1.418076E+0 1.173559E+0 1.272727E-8 1.360672E+0 1.418024E+0 1.173455E+0 1.292929E-8 1.360659E+0 1.418014E+0 1.173460E+0 1.313131E-8 1.360648E+0 1.418005E+0 1.173466E+0 1.333333E-8 1.360659E+0 1.418013E+0 1.173475E+0 1.353535E-8 1.360678E+0 1.418026E+0 1.173485E+0 1.373737E-8 1.360681E+0 1.418029E+0 1.173483E+0 1.393939E-8 1.360659E+0 1.418016E+0 1.173463E+0 1.414141E-8 1.360640E+0 1.418005E+0 1.173445E+0 1.434343E-8 1.360644E+0 1.418006E+0 1.173446E+0 1.454545E-8 1.360654E+0 1.418011E+0 1.173453E+0 1.474747E-8 1.360658E+0 1.418012E+0 1.173453E+0 1.494949E-8 1.360654E+0 1.418010E+0 1.173446E+0 1.515152E-8 1.360651E+0 1.418007E+0 1.173439E+0 1.535354E-8 1.360651E+0 1.418006E+0 1.173439E+0 1.555556E-8 1.360652E+0 1.418005E+0 1.173439E+0 1.575758E-8 1.360652E+0 1.418005E+0 1.173438E+0 1.595960E-8 1.360650E+0 1.418005E+0 1.173436E+0 1.616162E-8 1.360648E+0 1.418006E+0 1.173434E+0 1.636364E-8 1.360646E+0 1.418005E+0 1.173433E+0 1.656566E-8 1.360645E+0 1.418003E+0 1.173431E+0 1.676768E-8 1.360644E+0 1.418003E+0 1.173430E+0 1.696970E-8 1.360644E+0 1.418003E+0 1.173430E+0 1.717172E-8 1.360643E+0 1.418002E+0 1.173429E+0 1.737374E-8 1.360642E+0 1.418002E+0 1.173428E+0 1.757576E-8 1.360641E+0 1.418001E+0 1.173426E+0 1.777778E-8 1.360640E+0 1.418000E+0 1.173426E+0 1.797980E-8 1.360640E+0 1.418000E+0 1.173426E+0 1.818182E-8 1.360639E+0 1.418000E+0 1.173426E+0 1.838384E-8 1.360638E+0 1.417999E+0 1.173425E+0 1.858586E-8 1.360637E+0 1.417999E+0 1.173424E+0 1.878788E-8 1.360637E+0 1.417998E+0 1.173423E+0 1.898990E-8 1.360636E+0 1.417998E+0 1.173424E+0 1.919192E-8 1.360636E+0 1.417998E+0 1.173424E+0 1.939394E-8 1.360635E+0 1.417998E+0 1.173423E+0 1.959596E-8 1.360635E+0 1.417998E+0 1.173422E+0 1.979798E-8 1.360635E+0 1.417997E+0 1.173422E+0 2.000000E-8 1.360635E+0 1.417996E+0 1.173424E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.904200E-1 1.483463E-1 5.645122E-1 2.020202E-10 2.853605E-1 1.462064E-1 5.553164E-1 4.040404E-10 2.727482E-1 1.395757E-1 5.342791E-1 6.060606E-10 2.590760E-1 1.307632E-1 5.115899E-1 8.080808E-10 2.426446E-1 1.219429E-1 4.846000E-1 1.010101E-9 2.262573E-1 1.129373E-1 4.576597E-1 1.212121E-9 2.111954E-1 1.039316E-1 4.322116E-1 1.414141E-9 1.965254E-1 9.547355E-2 4.072046E-1 1.616162E-9 1.820369E-1 8.743713E-2 3.822113E-1 1.818182E-9 1.679210E-1 7.945888E-2 3.572460E-1 2.020202E-9 1.538639E-1 7.206870E-2 3.323403E-1 2.222222E-9 1.406912E-1 6.467851E-2 3.083319E-1 2.424242E-9 1.277505E-1 5.783222E-2 2.845591E-1 2.626263E-9 1.152438E-1 5.132641E-2 2.612292E-1 2.828283E-9 1.034527E-1 4.494346E-2 2.386295E-1 3.030303E-9 9.176393E-2 3.931520E-2 2.161513E-1 3.232323E-9 8.110166E-2 3.368695E-2 1.948923E-1 3.434343E-9 7.067472E-2 2.874164E-2 1.739128E-1 3.636364E-9 6.088471E-2 2.414038E-2 1.536072E-1 3.838384E-9 5.194769E-2 1.975348E-2 1.342042E-1 4.040404E-9 4.318368E-2 1.628045E-2 1.149501E-1 4.242424E-9 3.572163E-2 1.280742E-2 9.681648E-2 4.444444E-9 2.851477E-2 1.022048E-2 7.890243E-2 4.646465E-9 2.234845E-2 7.986732E-3 6.266460E-2 4.848485E-9 1.732072E-2 6.004809E-3 4.826097E-2 5.050505E-9 1.257064E-2 4.820325E-3 3.459015E-2 5.252525E-9 9.492024E-3 3.635841E-3 2.533089E-2 5.454545E-9 6.685507E-3 2.989699E-3 1.678980E-2 5.656566E-9 4.693946E-3 2.508930E-3 1.087742E-2 5.858586E-9 3.432369E-3 2.136796E-3 7.319683E-3 6.060606E-9 2.322368E-3 2.030629E-3 4.141388E-3 6.262626E-9 1.972770E-3 1.924461E-3 2.866647E-3 6.464646E-9 1.721696E-3 1.867127E-3 1.838545E-3 6.666667E-9 1.587622E-3 1.820879E-3 1.412537E-3 6.868687E-9 1.539146E-3 1.777624E-3 1.427021E-3 7.070707E-9 1.490620E-3 1.740181E-3 1.424358E-3 7.272727E-9 1.441875E-3 1.702739E-3 1.347955E-3 7.474747E-9 1.393109E-3 1.672298E-3 1.264447E-3 7.676768E-9 1.360579E-3 1.642951E-3 1.221165E-3 7.878788E-9 1.337686E-3 1.616550E-3 1.201762E-3 8.080808E-9 1.311577E-3 1.594758E-3 1.180904E-3 8.282828E-9 1.273366E-3 1.572966E-3 1.154577E-3 8.484848E-9 1.234390E-3 1.543450E-3 1.127905E-3 8.686869E-9 1.218516E-3 1.513217E-3 1.101699E-3 8.888889E-9 1.213637E-3 1.491263E-3 1.075715E-3 9.090909E-9 1.200935E-3 1.479847E-3 1.052209E-3 9.292929E-9 1.162065E-3 1.468430E-3 1.036991E-3 9.494949E-9 1.122412E-3 1.436038E-3 1.022020E-3 9.696970E-9 1.111113E-3 1.402885E-3 1.001852E-3 9.898990E-9 1.110434E-3 1.385317E-3 9.797385E-4 1.010101E-8 1.102207E-3 1.383970E-3 9.617980E-4 1.030303E-8 1.071633E-3 1.382065E-3 9.562128E-4 1.050505E-8 1.041457E-3 1.343589E-3 9.503830E-4 1.070707E-8 1.035318E-3 1.305114E-3 9.298323E-4 1.090909E-8 1.036684E-3 1.300609E-3 9.046844E-4 1.111111E-8 9.880632E-4 1.281722E-3 8.674108E-4 1.131313E-8 4.074874E-4 5.850908E-4 2.817199E-4 1.151515E-8 1.296463E-4 2.104128E-4 6.140455E-5 1.171717E-8 -5.731059E-5 -4.870391E-5 -7.911726E-5 1.191919E-8 -1.400603E-5 -1.503794E-5 -1.747669E-5 1.212121E-8 2.690622E-5 1.703718E-5 4.022056E-5 1.232323E-8 2.657953E-5 2.168915E-5 2.994222E-5 1.252525E-8 1.292424E-5 1.747783E-5 -2.306130E-6 1.272727E-8 5.140059E-6 1.449327E-5 -1.740847E-5 1.292929E-8 9.115752E-6 1.396589E-5 1.832699E-6 1.313131E-8 1.250286E-5 1.343509E-5 1.890131E-5 1.333333E-8 8.921916E-6 1.286368E-5 1.024964E-5 1.353535E-8 3.404343E-6 1.228098E-5 -5.550435E-6 1.373737E-8 2.857228E-6 1.235837E-5 -9.978561E-6 1.393939E-8 1.031735E-5 1.349912E-5 3.913145E-6 1.414141E-8 1.645567E-5 1.430006E-5 1.525535E-5 1.434343E-8 1.060105E-5 1.201784E-5 3.465553E-6 1.454545E-8 1.941622E-6 9.014560E-6 -1.373415E-5 1.474747E-8 1.765706E-9 8.805400E-6 -1.407260E-5 1.494949E-8 6.860977E-6 1.225505E-5 7.668231E-6 1.515152E-8 1.215133E-5 1.493583E-5 2.480710E-5 1.535354E-8 5.844396E-6 1.193295E-5 7.927498E-6 1.555556E-8 -2.677398E-6 7.844608E-6 -1.544900E-5 1.575758E-8 -1.709837E-6 7.762247E-6 -1.771062E-5 1.595960E-8 9.415069E-6 1.196786E-5 2.628994E-6 1.616162E-8 1.774500E-5 1.489417E-5 1.831891E-5 1.636364E-8 8.572009E-6 9.809017E-6 4.891096E-6 1.656566E-8 -3.212681E-6 3.528443E-6 -1.288151E-5 1.676768E-8 -1.991095E-6 3.984855E-6 -1.267008E-5 1.696970E-8 1.062623E-5 1.034403E-5 3.298473E-6 1.717172E-8 1.894991E-5 1.501336E-5 1.447065E-5 1.737374E-8 3.870189E-6 1.047184E-5 -5.007914E-7 1.757576E-8 -1.374944E-5 4.930698E-6 -1.830953E-5 1.777778E-8 -8.540947E-6 6.211166E-6 -1.282040E-5 1.797980E-8 1.299572E-5 1.237090E-5 9.332903E-6 1.818182E-8 2.740761E-5 1.605005E-5 2.421031E-5 1.838384E-8 7.339117E-6 7.724368E-6 3.875956E-6 1.858586E-8 -1.510430E-5 -1.428176E-6 -1.888369E-5 1.878788E-8 -1.146541E-5 1.089230E-6 -1.299287E-5 1.898990E-8 7.295463E-6 1.037262E-5 9.508878E-6 1.919192E-8 1.970394E-5 1.649140E-5 2.386946E-5 1.939394E-8 4.399208E-6 8.804080E-6 2.713051E-6 1.959596E-8 -1.174320E-5 6.994492E-7 -1.951692E-5 1.979798E-8 2.112987E-6 8.078189E-6 -5.121396E-6 2.000000E-8 2.989238E-5 2.264321E-5 2.627307E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.360614E+0 1.417972E+0 1.173410E+0 2.020202E-10 1.365309E+0 1.420408E+0 1.181658E+0 4.040404E-10 1.378368E+0 1.428054E+0 1.201770E+0 6.060606E-10 1.396278E+0 1.438849E+0 1.224403E+0 8.080808E-10 1.414209E+0 1.449654E+0 1.253594E+0 1.010101E-9 1.432921E+0 1.460847E+0 1.282759E+0 1.212121E-9 1.451869E+0 1.472158E+0 1.311108E+0 1.414141E-9 1.470507E+0 1.483216E+0 1.339217E+0 1.616162E-9 1.488482E+0 1.493733E+0 1.367263E+0 1.818182E-9 1.506433E+0 1.504227E+0 1.395178E+0 2.020202E-9 1.523982E+0 1.514334E+0 1.423067E+0 2.222222E-9 1.541423E+0 1.524336E+0 1.450565E+0 2.424242E-9 1.558558E+0 1.534082E+0 1.477961E+0 2.626263E-9 1.575167E+0 1.543387E+0 1.505088E+0 2.828283E-9 1.591710E+0 1.552639E+0 1.531773E+0 3.030303E-9 1.607544E+0 1.561335E+0 1.558391E+0 3.232323E-9 1.623210E+0 1.569899E+0 1.584345E+0 3.434343E-9 1.638415E+0 1.578118E+0 1.610147E+0 3.636364E-9 1.652974E+0 1.585855E+0 1.635418E+0 3.838384E-9 1.667414E+0 1.593503E+0 1.659978E+0 4.040404E-9 1.680917E+0 1.600444E+0 1.684390E+0 4.242424E-9 1.694230E+0 1.607242E+0 1.707686E+0 4.444444E-9 1.706872E+0 1.613526E+0 1.730764E+0 4.646465E-9 1.718750E+0 1.619223E+0 1.753043E+0 4.848485E-9 1.730423E+0 1.624762E+0 1.774447E+0 5.050505E-9 1.740812E+0 1.629299E+0 1.795621E+0 5.252525E-9 1.750982E+0 1.633667E+0 1.815411E+0 5.454545E-9 1.759929E+0 1.637223E+0 1.834976E+0 5.656566E-9 1.767735E+0 1.640022E+0 1.853514E+0 5.858586E-9 1.775122E+0 1.642586E+0 1.871132E+0 6.060606E-9 1.780331E+0 1.643924E+0 1.888080E+0 6.262626E-9 1.785243E+0 1.645094E+0 1.901668E+0 6.464646E-9 1.788919E+0 1.645755E+0 1.914821E+0 6.666667E-9 1.791651E+0 1.646027E+0 1.924722E+0 6.868687E-9 1.794081E+0 1.646275E+0 1.932245E+0 7.070707E-9 1.795171E+0 1.646418E+0 1.938938E+0 7.272727E-9 1.796123E+0 1.646549E+0 1.942061E+0 7.474747E-9 1.796587E+0 1.646653E+0 1.944841E+0 7.676768E-9 1.796748E+0 1.646738E+0 1.946199E+0 7.878788E-9 1.796900E+0 1.646817E+0 1.946714E+0 8.080808E-9 1.797014E+0 1.646871E+0 1.947139E+0 8.282828E-9 1.797126E+0 1.646923E+0 1.947226E+0 8.484848E-9 1.797188E+0 1.646978E+0 1.947292E+0 8.686869E-9 1.797224E+0 1.647034E+0 1.947365E+0 8.888889E-9 1.797266E+0 1.647084E+0 1.947443E+0 9.090909E-9 1.797327E+0 1.647113E+0 1.947511E+0 9.292929E-9 1.797387E+0 1.647141E+0 1.947546E+0 9.494949E-9 1.797426E+0 1.647187E+0 1.947580E+0 9.696970E-9 1.797457E+0 1.647239E+0 1.947629E+0 9.898990E-9 1.797492E+0 1.647282E+0 1.947684E+0 1.010101E-8 1.797541E+0 1.647296E+0 1.947731E+0 1.030303E-8 1.797591E+0 1.647310E+0 1.947754E+0 1.050505E-8 1.797616E+0 1.647350E+0 1.947778E+0 1.070707E-8 1.797633E+0 1.647398E+0 1.947819E+0 1.090909E-8 1.797665E+0 1.647435E+0 1.947865E+0 1.111111E-8 1.797821E+0 1.647536E+0 1.947964E+0 1.131313E-8 1.799274E+0 1.649040E+0 1.949444E+0 1.151515E-8 1.799905E+0 1.649772E+0 1.949960E+0 1.171717E-8 1.799994E+0 1.650247E+0 1.950270E+0 1.191919E-8 1.800070E+0 1.650073E+0 1.950059E+0 1.212121E-8 1.800016E+0 1.649908E+0 1.949863E+0 1.232323E-8 1.799956E+0 1.649923E+0 1.949906E+0 1.252525E-8 1.799955E+0 1.649994E+0 1.950026E+0 1.272727E-8 1.799998E+0 1.650033E+0 1.950083E+0 1.292929E-8 1.800031E+0 1.650003E+0 1.950012E+0 1.313131E-8 1.800003E+0 1.649977E+0 1.949948E+0 1.333333E-8 1.799973E+0 1.649981E+0 1.949968E+0 1.353535E-8 1.799976E+0 1.649993E+0 1.950012E+0 1.373737E-8 1.799998E+0 1.649997E+0 1.950029E+0 1.393939E-8 1.800013E+0 1.649987E+0 1.950001E+0 1.414141E-8 1.799996E+0 1.649978E+0 1.949977E+0 1.434343E-8 1.799977E+0 1.649986E+0 1.949988E+0 1.454545E-8 1.799982E+0 1.649998E+0 1.950006E+0 1.474747E-8 1.799998E+0 1.649999E+0 1.950009E+0 1.494949E-8 1.800008E+0 1.649985E+0 1.949992E+0 1.515152E-8 1.799994E+0 1.649973E+0 1.949979E+0 1.535354E-8 1.799980E+0 1.649984E+0 1.949992E+0 1.555556E-8 1.799988E+0 1.649998E+0 1.950010E+0 1.575758E-8 1.800004E+0 1.649999E+0 1.950009E+0 1.595960E-8 1.800010E+0 1.649983E+0 1.949988E+0 1.616162E-8 1.799992E+0 1.649972E+0 1.949973E+0 1.636364E-8 1.799972E+0 1.649985E+0 1.949989E+0 1.656566E-8 1.799985E+0 1.650001E+0 1.950011E+0 1.676768E-8 1.800008E+0 1.650000E+0 1.950010E+0 1.696970E-8 1.800017E+0 1.649982E+0 1.949990E+0 1.717172E-8 1.799994E+0 1.649969E+0 1.949976E+0 1.737374E-8 1.799970E+0 1.649985E+0 1.949991E+0 1.757576E-8 1.799983E+0 1.650004E+0 1.950010E+0 1.777778E-8 1.800005E+0 1.650001E+0 1.950006E+0 1.797980E-8 1.800011E+0 1.649980E+0 1.949986E+0 1.818182E-8 1.799993E+0 1.649967E+0 1.949974E+0 1.838384E-8 1.799973E+0 1.649986E+0 1.949995E+0 1.858586E-8 1.799990E+0 1.650008E+0 1.950019E+0 1.878788E-8 1.800011E+0 1.650004E+0 1.950012E+0 1.898990E-8 1.800014E+0 1.649984E+0 1.949987E+0 1.919192E-8 1.799990E+0 1.649971E+0 1.949971E+0 1.939394E-8 1.799967E+0 1.649988E+0 1.949994E+0 1.959596E-8 1.799985E+0 1.650006E+0 1.950018E+0 1.979798E-8 1.800007E+0 1.649992E+0 1.950002E+0 2.000000E-8 1.799973E+0 1.649963E+0 1.949967E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 1.249643E-5 8.310417E-6 2.020202E-10 -6.332784E-4 -7.346458E-4 -6.416171E-4 4.040404E-10 -9.092987E-4 -1.123312E-3 -8.361079E-4 6.060606E-10 -1.098036E-3 -1.392957E-3 -9.683144E-4 8.080808E-10 -1.059522E-3 -1.352717E-3 -9.383572E-4 1.010101E-9 -1.022745E-3 -1.314168E-3 -9.099088E-4 1.212121E-9 -1.038240E-3 -1.326493E-3 -9.268723E-4 1.414141E-9 -1.069190E-3 -1.353861E-3 -9.572633E-4 1.616162E-9 -1.090771E-3 -1.377009E-3 -9.774583E-4 1.818182E-9 -1.093112E-3 -1.391491E-3 -9.767165E-4 2.020202E-9 -1.097373E-3 -1.405933E-3 -9.781257E-4 2.222222E-9 -1.130524E-3 -1.419762E-3 -1.011907E-3 2.424242E-9 -1.171257E-3 -1.433431E-3 -1.054185E-3 2.626263E-9 -1.195584E-3 -1.448006E-3 -1.077990E-3 2.828283E-9 -1.192857E-3 -1.464074E-3 -1.071331E-3 3.030303E-9 -1.193346E-3 -1.481695E-3 -1.068503E-3 3.232323E-9 -1.226102E-3 -1.514883E-3 -1.104116E-3 3.434343E-9 -1.266254E-3 -1.551640E-3 -1.148540E-3 3.636364E-9 -1.294130E-3 -1.573181E-3 -1.179602E-3 3.838384E-9 -1.305565E-3 -1.574344E-3 -1.192772E-3 4.040404E-9 -1.321415E-3 -1.582495E-3 -1.208492E-3 4.242424E-9 -1.370484E-3 -1.643224E-3 -1.243414E-3 4.444444E-9 -1.426064E-3 -1.714259E-3 -1.282098E-3 4.646465E-9 -1.438871E-3 -1.739914E-3 -1.227576E-3 4.848485E-9 -1.404875E-3 -1.715913E-3 -1.071063E-3 5.050505E-9 -1.361703E-3 -1.696892E-3 -8.155162E-4 5.252525E-9 -1.263287E-3 -1.707855E-3 3.621044E-5 5.454545E-9 -1.155877E-3 -1.723700E-3 9.849897E-4 5.656566E-9 -6.538898E-4 -1.641128E-3 3.721874E-3 5.858586E-9 2.015348E-4 -1.470400E-3 8.060427E-3 6.060606E-9 1.388709E-3 -1.228930E-3 1.315880E-2 6.262626E-9 4.240160E-3 -6.325637E-4 2.206894E-2 6.464646E-9 7.307248E-3 9.785845E-6 3.147297E-2 6.666667E-9 1.199467E-2 1.312845E-3 4.423959E-2 6.868687E-9 1.786754E-2 3.099281E-3 5.946630E-2 7.070707E-9 2.407706E-2 5.110791E-3 7.536137E-2 7.272727E-9 3.173425E-2 8.090119E-3 9.413038E-2 7.474747E-9 3.953090E-2 1.116269E-2 1.131763E-1 7.676768E-9 4.831434E-2 1.498777E-2 1.329722E-1 7.878788E-9 5.768355E-2 1.925956E-2 1.532133E-1 8.080808E-9 6.734420E-2 2.374518E-2 1.737173E-1 8.282828E-9 7.810134E-2 2.903532E-2 1.952107E-1 8.484848E-9 8.892770E-2 3.437624E-2 2.167665E-1 8.686869E-9 1.006602E-1 4.035450E-2 2.394031E-1 8.888889E-9 1.128241E-1 4.663613E-2 2.625542E-1 9.090909E-9 1.252485E-1 5.311258E-2 2.859771E-1 9.292929E-9 1.385441E-1 6.024056E-2 3.103094E-1 9.494949E-9 1.518657E-1 6.738802E-2 3.346689E-1 9.696970E-9 1.659544E-1 7.511189E-2 3.597144E-1 9.898990E-9 1.803305E-1 8.305167E-2 3.850170E-1 1.010101E-8 1.949366E-1 9.117870E-2 4.104766E-1 1.030303E-8 2.102236E-1 9.986008E-2 4.364016E-1 1.050505E-8 2.255206E-1 1.085500E-1 4.623302E-1 1.070707E-8 2.414214E-1 1.177558E-1 4.884836E-1 1.090909E-8 2.575106E-1 1.271228E-1 5.147072E-1 1.111111E-8 2.736131E-1 1.365778E-1 5.407303E-1 1.131313E-8 2.849035E-1 1.439637E-1 5.575980E-1 1.151515E-8 2.888137E-1 1.469155E-1 5.627774E-1 1.171717E-8 2.914068E-1 1.489079E-1 5.661490E-1 1.191919E-8 2.906631E-1 1.484697E-1 5.649408E-1 1.212121E-8 2.899629E-1 1.480567E-1 5.638041E-1 1.232323E-8 2.900131E-1 1.480770E-1 5.639015E-1 1.252525E-8 2.903058E-1 1.482374E-1 5.643977E-1 1.272727E-8 2.904680E-1 1.483306E-1 5.646649E-1 1.292929E-8 2.903688E-1 1.482896E-1 5.644732E-1 1.313131E-8 2.902787E-1 1.482522E-1 5.642993E-1 1.333333E-8 2.902956E-1 1.482592E-1 5.643363E-1 1.353535E-8 2.903422E-1 1.482784E-1 5.644320E-1 1.373737E-8 2.903652E-1 1.482883E-1 5.644780E-1 1.393939E-8 2.903500E-1 1.482829E-1 5.644443E-1 1.414141E-8 2.903372E-1 1.482785E-1 5.644153E-1 1.434343E-8 2.903454E-1 1.482827E-1 5.644300E-1 1.454545E-8 2.903587E-1 1.482890E-1 5.644549E-1 1.474747E-8 2.903634E-1 1.482913E-1 5.644627E-1 1.494949E-8 2.903571E-1 1.482883E-1 5.644480E-1 1.515152E-8 2.903523E-1 1.482861E-1 5.644379E-1 1.535354E-8 2.903589E-1 1.482889E-1 5.644627E-1 1.555556E-8 2.903676E-1 1.482927E-1 5.644941E-1 1.575758E-8 2.903703E-1 1.482940E-1 5.644988E-1 1.595960E-8 2.903666E-1 1.482926E-1 5.644748E-1 1.616162E-8 2.903640E-1 1.482916E-1 5.644567E-1 1.636364E-8 2.903687E-1 1.482935E-1 5.644752E-1 1.656566E-8 2.903746E-1 1.482958E-1 5.644991E-1 1.676768E-8 2.903762E-1 1.482967E-1 5.645009E-1 1.696970E-8 2.903740E-1 1.482962E-1 5.644833E-1 1.717172E-8 2.903727E-1 1.482961E-1 5.644707E-1 1.737374E-8 2.903762E-1 1.482973E-1 5.644851E-1 1.757576E-8 2.903801E-1 1.482988E-1 5.645024E-1 1.777778E-8 2.903811E-1 1.482994E-1 5.645021E-1 1.797980E-8 2.903798E-1 1.482995E-1 5.644891E-1 1.818182E-8 2.903793E-1 1.482997E-1 5.644802E-1 1.838384E-8 2.903818E-1 1.483002E-1 5.644912E-1 1.858586E-8 2.903845E-1 1.483007E-1 5.645036E-1 1.878788E-8 2.903850E-1 1.483011E-1 5.645022E-1 1.898990E-8 2.903844E-1 1.483016E-1 5.644927E-1 1.919192E-8 2.903842E-1 1.483022E-1 5.644865E-1 1.939394E-8 2.903860E-1 1.483032E-1 5.644951E-1 1.959596E-8 2.903878E-1 1.483043E-1 5.645041E-1 1.979798E-8 2.903856E-1 1.483035E-1 5.644996E-1 2.000000E-8 2.903815E-1 1.483018E-1 5.644889E-1 | |[End data_o | |====================================================================== [End]