|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ34 | TinyLogic(tm) UHS Triple Buffer | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz34k8x_300.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz34 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.253613E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.184564E+0 -1.228072E+0 -1.141635E+0 -2.500000E+0 -1.115576E+0 -1.159057E+0 -1.072507E+0 -2.400000E+0 -1.046656E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.778134E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.090602E-1 -9.525054E-1 -8.656084E-1 -2.100000E+0 -8.404109E-1 -8.838586E-1 -7.968700E-1 -2.000000E+0 -7.718836E-1 -8.153400E-1 -7.282858E-1 -1.900000E+0 -7.035018E-1 -7.469713E-1 -6.598802E-1 -1.800000E+0 -6.352963E-1 -6.787801E-1 -5.916778E-1 -1.700000E+0 -5.673073E-1 -6.108025E-1 -5.237087E-1 -1.600000E+0 -4.995887E-1 -5.430864E-1 -4.560148E-1 -1.500000E+0 -4.322141E-1 -4.756977E-1 -3.886621E-1 -1.400000E+0 -3.652888E-1 -4.087299E-1 -3.217587E-1 -1.300000E+0 -2.989731E-1 -3.423213E-1 -2.554905E-1 -1.200000E+0 -2.335393E-1 -2.766936E-1 -1.902072E-1 -1.100000E+0 -1.694770E-1 -2.122118E-1 -1.266699E-1 -1.000000E+0 -1.078675E-1 -1.495757E-1 -6.700989E-2 -9.000000E-1 -5.168142E-2 -9.032010E-2 -2.037789E-2 -8.000000E-1 -1.170048E-2 -3.863185E-2 -8.130363E-3 -7.000000E-1 -2.073944E-3 -6.835335E-3 -4.810066E-3 -6.000000E-1 -7.435005E-4 -5.326239E-4 -1.476453E-3 -5.000000E-1 -1.044804E-4 -7.319887E-5 -1.641073E-4 -4.000000E-1 -6.794123E-6 -8.130602E-6 -6.261915E-6 -3.000000E-1 -3.135994E-7 -6.022332E-7 -1.588873E-7 -2.000000E-1 -5.231338E-8 -7.050389E-8 -4.916436E-8 -1.000000E-1 -3.915398E-8 -3.713773E-8 -4.200934E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699945E-8 -2.398900E-8 -3.000013E-8 2.000000E-1 -2.099948E-8 -1.798678E-8 -2.400026E-8 3.000000E-1 -1.499961E-8 -1.198619E-8 -1.800040E-8 4.000000E-1 -8.999685E-9 -5.985784E-9 -1.200054E-8 5.000000E-1 -2.999765E-9 1.456915E-11 -6.000678E-9 6.000000E-1 3.000039E-9 6.014844E-9 -8.172962E-13 7.000000E-1 9.000014E-9 1.201505E-8 5.999044E-9 8.000000E-1 1.499999E-8 1.801560E-8 1.199902E-8 9.000000E-1 2.099985E-8 2.401569E-8 1.799888E-8 1.000000E+0 2.699971E-8 3.001612E-8 2.399863E-8 1.100000E+0 3.299957E-8 3.601654E-8 2.999849E-8 1.200000E+0 3.899932E-8 4.201674E-8 3.599858E-8 1.300000E+0 4.499952E-8 4.801694E-8 4.199844E-8 1.400000E+0 5.099927E-8 5.401736E-8 4.799807E-8 1.500000E+0 5.699924E-8 6.001756E-8 5.399794E-8 1.600000E+0 6.299921E-8 6.601821E-8 5.999802E-8 1.700000E+0 6.899873E-8 7.201841E-8 6.599766E-8 1.800000E+0 7.499893E-8 7.801861E-8 7.199752E-8 1.900000E+0 8.099868E-8 8.401881E-8 7.799738E-8 2.000000E+0 8.699866E-8 9.001923E-8 8.399724E-8 2.100000E+0 9.299840E-8 9.601943E-8 8.999710E-8 2.200000E+0 9.899838E-8 1.020199E-7 9.599697E-8 2.300000E+0 1.049979E-7 1.080205E-7 1.019968E-7 2.400000E+0 1.109979E-7 1.140212E-7 1.079971E-7 2.500000E+0 1.169978E-7 1.200214E-7 1.139970E-7 2.600000E+0 1.229983E-7 1.260211E-7 1.199969E-7 2.700000E+0 1.289983E-7 1.320213E-7 1.259967E-7 2.800000E+0 1.349978E-7 1.380220E-7 1.319961E-7 2.900000E+0 1.409977E-7 1.440222E-7 1.379960E-7 3.000000E+0 1.469977E-7 1.500224E-7 1.439954E-7 3.100000E+0 1.529977E-7 1.560226E-7 1.499962E-7 3.200000E+0 1.589977E-7 1.620233E-7 1.559956E-7 3.300000E+0 1.649972E-7 1.680240E-7 1.619954E-7 | [POWER Clamp] 0.0 1.649972E-7 1.500224E-7 1.799950E-7 -1.000000E-1 1.709967E-7 1.560226E-7 1.859953E-7 -2.000000E-1 1.769971E-7 1.620233E-7 1.919947E-7 -3.000000E-1 1.829971E-7 1.680240E-7 1.979937E-7 -4.000000E-1 1.889971E-7 1.740242E-7 2.039945E-7 -5.000000E-1 1.949966E-7 1.800249E-7 2.099952E-7 -6.000000E-1 2.009966E-7 1.860247E-7 2.159942E-7 -7.000000E-1 2.069966E-7 1.920249E-7 2.219941E-7 -8.000000E-1 2.129957E-7 1.980252E-7 2.279939E-7 -9.000000E-1 2.189961E-7 2.040259E-7 2.339938E-7 -1.000000E+0 2.249957E-7 2.100262E-7 2.399936E-7 -1.100000E+0 2.309961E-7 2.160265E-7 2.459935E-7 -1.200000E+0 2.369956E-7 2.220269E-7 2.519943E-7 -1.300000E+0 2.429952E-7 2.280277E-7 2.579932E-7 -1.400000E+0 2.489956E-7 2.340281E-7 2.639940E-7 -1.500000E+0 2.549952E-7 2.400289E-7 2.699930E-7 -1.600000E+0 2.609956E-7 2.460289E-7 2.759937E-7 -1.700000E+0 2.669952E-7 2.520299E-7 2.819936E-7 -1.800000E+0 2.729957E-7 2.580309E-7 2.879935E-7 -1.900000E+0 2.789962E-7 2.640310E-7 2.939933E-7 -2.000000E+0 2.849957E-7 2.700321E-7 2.999923E-7 -2.100000E+0 2.909962E-7 2.760324E-7 3.059921E-7 -2.200000E+0 2.969958E-7 2.820327E-7 3.119911E-7 -2.300000E+0 3.029954E-7 2.880340E-7 3.179919E-7 -2.400000E+0 3.089959E-7 2.940345E-7 3.239908E-7 -2.500000E+0 3.149956E-7 3.000360E-7 3.299916E-7 -2.600000E+0 3.209961E-7 3.060376E-7 3.359915E-7 -2.700000E+0 3.269958E-7 3.120384E-7 3.419913E-7 -2.800000E+0 3.329954E-7 3.180402E-7 3.479912E-7 -2.900000E+0 3.389960E-7 3.240421E-7 3.539911E-7 -3.000000E+0 3.449957E-7 3.300433E-7 3.599909E-7 -3.100000E+0 3.509963E-7 3.360455E-7 3.659917E-7 -3.200000E+0 3.569960E-7 3.420479E-7 3.719907E-7 -3.300000E+0 3.629958E-7 3.480496E-7 3.779914E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.895785E-1 2.215319E-1 3.753031E-1 -3.200000E+0 2.801251E-1 2.147474E-1 3.632380E-1 -3.100000E+0 2.706248E-1 2.078076E-1 3.511383E-1 -3.000000E+0 2.610896E-1 2.007445E-1 3.390112E-1 -2.900000E+0 2.515299E-1 1.935839E-1 3.268636E-1 -2.800000E+0 2.419558E-1 1.863478E-1 3.147028E-1 -2.700000E+0 2.323762E-1 1.790545E-1 3.025363E-1 -2.600000E+0 2.228000E-1 1.717202E-1 2.903723E-1 -2.500000E+0 2.132357E-1 1.643591E-1 2.782199E-1 -2.400000E+0 2.036917E-1 1.569838E-1 2.660892E-1 -2.300000E+0 1.941763E-1 1.496061E-1 2.539925E-1 -2.200000E+0 1.846985E-1 1.422366E-1 2.419465E-1 -2.100000E+0 1.752676E-1 1.348856E-1 2.299771E-1 -2.000000E+0 1.658950E-1 1.275629E-1 2.181102E-1 -1.900000E+0 1.565949E-1 1.202781E-1 2.063149E-1 -1.800000E+0 1.473761E-1 1.130416E-1 1.945421E-1 -1.700000E+0 1.382263E-1 1.058645E-1 1.827775E-1 -1.600000E+0 1.291299E-1 9.875419E-2 1.710197E-1 -1.500000E+0 1.200821E-1 9.171139E-2 1.592701E-1 -1.400000E+0 1.110829E-1 8.473484E-2 1.475334E-1 -1.300000E+0 1.021343E-1 7.782459E-2 1.358209E-1 -1.200000E+0 9.324065E-2 7.098185E-2 1.241609E-1 -1.100000E+0 8.441102E-2 6.420918E-2 1.126407E-1 -1.000000E+0 7.566646E-2 5.751161E-2 1.015822E-1 -9.000000E-1 6.706241E-2 5.089933E-2 9.122561E-2 -8.000000E-1 5.877017E-2 4.439402E-2 8.101262E-2 -7.000000E-1 5.100848E-2 3.805027E-2 7.081626E-2 -6.000000E-1 4.348300E-2 3.201173E-2 6.063284E-2 -5.000000E-1 3.603329E-2 2.635227E-2 5.046373E-2 -4.000000E-1 2.865282E-2 2.086458E-2 4.031182E-2 -3.000000E-1 2.134815E-2 1.547723E-2 3.018166E-2 -2.000000E-1 1.412881E-2 1.019422E-2 2.007987E-2 -1.000000E-1 7.007502E-3 5.029264E-3 1.001553E-2 0.0 7.837881E-7 7.232837E-7 8.353247E-7 10.000000E-2 -6.799511E-3 -4.828152E-3 -9.807574E-3 2.000000E-1 -1.331141E-2 -9.406168E-3 -1.925827E-2 3.000000E-1 -1.952962E-2 -1.372921E-2 -2.834418E-2 4.000000E-1 -2.544887E-2 -1.779322E-2 -3.705822E-2 5.000000E-1 -3.106394E-2 -2.159429E-2 -4.539343E-2 6.000000E-1 -3.636972E-2 -2.512870E-2 -5.334292E-2 7.000000E-1 -4.136128E-2 -2.839309E-2 -6.090001E-2 8.000000E-1 -4.603394E-2 -3.138462E-2 -6.805826E-2 9.000000E-1 -5.038348E-2 -3.410126E-2 -7.481160E-2 1.000000E+0 -5.440628E-2 -3.654230E-2 -8.115451E-2 1.100000E+0 -5.809975E-2 -3.870899E-2 -8.708223E-2 1.200000E+0 -6.146274E-2 -4.060562E-2 -9.259111E-2 1.300000E+0 -6.449633E-2 -4.224087E-2 -9.767910E-2 1.400000E+0 -6.720491E-2 -4.362943E-2 -1.023465E-1 1.500000E+0 -6.959750E-2 -4.479323E-2 -1.065971E-1 1.600000E+0 -7.168939E-2 -4.576132E-2 -1.104394E-1 1.700000E+0 -7.350337E-2 -4.656767E-2 -1.138881E-1 1.800000E+0 -7.506977E-2 -4.724697E-2 -1.169657E-1 1.900000E+0 -7.642460E-2 -4.783043E-2 -1.197027E-1 2.000000E+0 -7.760573E-2 -4.834328E-2 -1.221361E-1 2.100000E+0 -7.864864E-2 -4.880432E-2 -1.243062E-1 2.200000E+0 -7.958345E-2 -4.922688E-2 -1.262524E-1 2.300000E+0 -8.043383E-2 -4.962020E-2 -1.280105E-1 2.400000E+0 -8.121755E-2 -4.999066E-2 -1.296110E-1 2.500000E+0 -8.194760E-2 -5.034270E-2 -1.310786E-1 2.600000E+0 -8.263351E-2 -5.067950E-2 -1.324332E-1 2.700000E+0 -8.328230E-2 -5.100336E-2 -1.336910E-1 2.800000E+0 -8.389925E-2 -5.131602E-2 -1.348648E-1 2.900000E+0 -8.448845E-2 -5.161881E-2 -1.359653E-1 3.000000E+0 -8.505312E-2 -5.191278E-2 -1.370013E-1 3.100000E+0 -8.559586E-2 -5.219878E-2 -1.379801E-1 3.200000E+0 -8.611882E-2 -5.247753E-2 -1.389079E-1 3.300000E+0 -8.662381E-2 -5.274985E-2 -1.397900E-1 3.400000E+0 -8.711237E-2 -5.301938E-2 -1.406310E-1 3.500000E+0 -8.758585E-2 -5.331643E-2 -1.414349E-1 3.600000E+0 -8.804548E-2 -5.389800E-2 -1.422051E-1 3.700000E+0 -8.849427E-2 -5.859237E-2 -1.429446E-1 3.800000E+0 -8.896390E-2 -8.915555E-2 -1.436561E-1 3.900000E+0 -8.967173E-2 -1.545459E-1 -1.443420E-1 4.000000E+0 -9.105242E-2 -2.362230E-1 -1.450060E-1 4.100000E+0 -9.831241E-2 -3.245388E-1 -1.456921E-1 4.200000E+0 -1.338901E-1 -4.161966E-1 -1.467804E-1 4.300000E+0 -2.024848E-1 -5.098265E-1 -1.489473E-1 4.400000E+0 -2.868707E-1 -6.047445E-1 -1.521680E-1 4.500000E+0 -3.770946E-1 -7.005712E-1 -1.624102E-1 4.600000E+0 -4.701243E-1 -7.970668E-1 -2.010863E-1 4.700000E+0 -5.647758E-1 -8.940760E-1 -2.642360E-1 4.800000E+0 -6.604859E-1 -9.914915E-1 -3.488322E-1 4.900000E+0 -7.569320E-1 -1.089236E+0 -4.403505E-1 5.000000E+0 -8.539209E-1 -1.187253E+0 -5.346103E-1 5.100000E+0 -9.513261E-1 -1.285497E+0 -6.303274E-1 5.200000E+0 -1.049060E+0 -1.383936E+0 -7.269492E-1 5.300000E+0 -1.147061E+0 -1.482542E+0 -8.241872E-1 5.400000E+0 -1.245283E+0 -1.581293E+0 -9.218705E-1 5.500000E+0 -1.343689E+0 -1.680172E+0 -1.019892E+0 5.600000E+0 -1.442252E+0 -1.779163E+0 -1.118177E+0 5.700000E+0 -1.540951E+0 -1.878255E+0 -1.216674E+0 5.800000E+0 -1.639767E+0 -1.977437E+0 -1.315346E+0 5.900000E+0 -1.738688E+0 -2.076701E+0 -1.414164E+0 6.000000E+0 -1.837699E+0 -2.176038E+0 -1.513105E+0 6.100000E+0 -1.936792E+0 -2.275441E+0 -1.612152E+0 6.200000E+0 -2.035958E+0 -2.374906E+0 -1.711292E+0 6.300000E+0 -2.135190E+0 -2.474427E+0 -1.810512E+0 6.400000E+0 -2.234481E+0 -2.574000E+0 -1.909804E+0 6.500000E+0 -2.333827E+0 -2.673620E+0 -2.009159E+0 6.600000E+0 -2.433222E+0 -2.773284E+0 -2.108571E+0 | [Pulldown] -3.300000E+0 -2.382810E+0 -2.444346E+0 -2.324821E+0 -3.200000E+0 -2.283541E+0 -2.344907E+0 -2.225442E+0 -3.100000E+0 -2.184325E+0 -2.245527E+0 -2.126112E+0 -3.000000E+0 -2.085169E+0 -2.146211E+0 -2.026834E+0 -2.900000E+0 -1.986077E+0 -2.046966E+0 -1.927614E+0 -2.800000E+0 -1.887057E+0 -1.947797E+0 -1.828461E+0 -2.700000E+0 -1.788117E+0 -1.848714E+0 -1.729381E+0 -2.600000E+0 -1.689266E+0 -1.749726E+0 -1.630385E+0 -2.500000E+0 -1.590516E+0 -1.650844E+0 -1.531484E+0 -2.400000E+0 -1.491880E+0 -1.552081E+0 -1.432695E+0 -2.300000E+0 -1.393376E+0 -1.453453E+0 -1.334034E+0 -2.200000E+0 -1.295023E+0 -1.354980E+0 -1.235525E+0 -2.100000E+0 -1.196849E+0 -1.256685E+0 -1.137200E+0 -2.000000E+0 -1.098885E+0 -1.158599E+0 -1.039100E+0 -1.900000E+0 -1.001176E+0 -1.060758E+0 -9.412839E-1 -1.800000E+0 -9.037804E-1 -9.632114E-1 -8.438345E-1 -1.700000E+0 -8.067783E-1 -8.660245E-1 -7.468846E-1 -1.600000E+0 -7.102876E-1 -7.692855E-1 -6.506484E-1 -1.500000E+0 -6.144870E-1 -6.731196E-1 -5.555309E-1 -1.400000E+0 -5.196753E-1 -5.777122E-1 -4.624245E-1 -1.300000E+0 -4.263754E-1 -4.833583E-1 -3.739058E-1 -1.200000E+0 -3.356948E-1 -3.905427E-1 -2.979307E-1 -1.100000E+0 -2.504473E-1 -3.001899E-1 -2.351438E-1 -1.000000E+0 -1.781369E-1 -2.142982E-1 -1.769649E-1 -9.000000E-1 -1.231490E-1 -1.379521E-1 -1.301336E-1 -8.000000E-1 -8.507074E-2 -8.162781E-2 -1.101492E-1 -7.000000E-1 -6.994738E-2 -5.169588E-2 -9.580247E-2 -6.000000E-1 -5.963692E-2 -4.124555E-2 -8.141770E-2 -5.000000E-1 -4.959645E-2 -3.410957E-2 -6.778631E-2 -4.000000E-1 -3.970194E-2 -2.717557E-2 -5.442947E-2 -3.000000E-1 -2.979382E-2 -2.028635E-2 -4.098844E-2 -2.000000E-1 -1.986098E-2 -1.344281E-2 -2.743025E-2 -1.000000E-1 -9.921881E-3 -6.669817E-3 -1.376382E-2 4.440892E-16 -1.519655E-6 -1.430964E-6 -1.587495E-6 1.000000E-1 9.642759E-3 6.401312E-3 1.351620E-2 2.000000E-1 1.877188E-2 1.240673E-2 2.645011E-2 3.000000E-1 2.738425E-2 1.801833E-2 3.878768E-2 4.000000E-1 3.547916E-2 2.324007E-2 5.051734E-2 5.000000E-1 4.305673E-2 2.807627E-2 6.162837E-2 6.000000E-1 5.011772E-2 3.253153E-2 7.211080E-2 7.000000E-1 5.666341E-2 3.661068E-2 8.195516E-2 8.000000E-1 6.269521E-2 4.031861E-2 9.115199E-2 9.000000E-1 6.821420E-2 4.366015E-2 9.969110E-2 1.000000E+0 7.322044E-2 4.663978E-2 1.075603E-1 1.100000E+0 7.771192E-2 4.926150E-2 1.147438E-1 1.200000E+0 8.168357E-2 5.152884E-2 1.212194E-1 1.300000E+0 8.512704E-2 5.344596E-2 1.269570E-1 1.400000E+0 8.803358E-2 5.502107E-2 1.319188E-1 1.500000E+0 9.040412E-2 5.627315E-2 1.360694E-1 1.600000E+0 9.226605E-2 5.723865E-2 1.394014E-1 1.700000E+0 9.368410E-2 5.797008E-2 1.419679E-1 1.800000E+0 9.474979E-2 5.852476E-2 1.438888E-1 1.900000E+0 9.555631E-2 5.895286E-2 1.453168E-1 2.000000E+0 9.618022E-2 5.929233E-2 1.463927E-1 2.100000E+0 9.667712E-2 5.956974E-2 1.472248E-1 2.200000E+0 9.708505E-2 5.980310E-2 1.478885E-1 2.300000E+0 9.742962E-2 6.000457E-2 1.484343E-1 2.400000E+0 9.772810E-2 6.018248E-2 1.488959E-1 2.500000E+0 9.799233E-2 6.034262E-2 1.492961E-1 2.600000E+0 9.823059E-2 6.048908E-2 1.496503E-1 2.700000E+0 9.844876E-2 6.062483E-2 1.499695E-1 2.800000E+0 9.865115E-2 6.075206E-2 1.502615E-1 2.900000E+0 9.884094E-2 6.087243E-2 1.505321E-1 3.000000E+0 9.902057E-2 6.098721E-2 1.507856E-1 3.100000E+0 9.919192E-2 6.109740E-2 1.510252E-1 3.200000E+0 9.935652E-2 6.120380E-2 1.512536E-1 3.300000E+0 9.951562E-2 6.130712E-2 1.514730E-1 3.400000E+0 9.967029E-2 6.140825E-2 1.516851E-1 3.500000E+0 9.982149E-2 6.151571E-2 1.518915E-1 3.600000E+0 9.997013E-2 6.176343E-2 1.520938E-1 3.700000E+0 1.001170E-1 6.252153E-2 1.522933E-1 3.800000E+0 1.002631E-1 6.362972E-2 1.524914E-1 3.900000E+0 1.004096E-1 6.487653E-2 1.526895E-1 4.000000E+0 1.005809E-1 6.619046E-2 1.528889E-1 4.100000E+0 1.011872E-1 6.754212E-2 1.530912E-1 4.200000E+0 1.026253E-1 6.891674E-2 1.532980E-1 4.300000E+0 1.043903E-1 7.030589E-2 1.535108E-1 4.400000E+0 1.062736E-1 7.170401E-2 1.537327E-1 4.500000E+0 1.082133E-1 7.310709E-2 1.540278E-1 4.600000E+0 1.101846E-1 7.451196E-2 1.553940E-1 4.700000E+0 1.121762E-1 7.591596E-2 1.579683E-1 4.800000E+0 1.141817E-1 7.731674E-2 1.608311E-1 4.900000E+0 1.161980E-1 7.871210E-2 1.637821E-1 5.000000E+0 1.182235E-1 8.009982E-2 1.667700E-1 5.100000E+0 1.202577E-1 8.147756E-2 1.697766E-1 5.200000E+0 1.223008E-1 8.284265E-2 1.727960E-1 5.300000E+0 1.243537E-1 8.419196E-2 1.758268E-1 5.400000E+0 1.264176E-1 8.552157E-2 1.788711E-1 5.500000E+0 1.284943E-1 8.682643E-2 1.819322E-1 5.600000E+0 1.305857E-1 8.809976E-2 1.850151E-1 5.700000E+0 1.326935E-1 8.933215E-2 1.881254E-1 5.800000E+0 1.348199E-1 9.051013E-2 1.912698E-1 5.900000E+0 1.369666E-1 9.161345E-2 1.944552E-1 6.000000E+0 1.391348E-1 9.260986E-2 1.976893E-1 6.100000E+0 1.413252E-1 9.344299E-2 2.009797E-1 6.200000E+0 1.435370E-1 9.399746E-2 2.043347E-1 6.300000E+0 1.457676E-1 9.395481E-2 2.077621E-1 6.400000E+0 1.480114E-1 9.178550E-2 2.112698E-1 6.500000E+0 1.502576E-1 8.276311E-2 2.148653E-1 6.600000E+0 1.524869E-1 7.529730E-2 2.185552E-1 | [Ramp] dV/dt_r 1.495E+0/2.556E-10 1.212E+0/3.889E-10 1.808E+0/1.814E-10 dV/dt_f 1.594E+0/4.024E-10 1.268E+0/7.548E-10 1.861E+0/2.773E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599993E+0 2.020202E-10 3.299999E+0 2.999996E+0 3.600000E+0 4.040404E-10 3.299999E+0 2.999998E+0 3.600000E+0 6.060606E-10 3.299999E+0 2.999999E+0 3.599999E+0 8.080808E-10 3.300000E+0 2.999999E+0 3.600000E+0 1.010101E-9 3.300004E+0 3.000004E+0 3.600006E+0 1.212121E-9 3.300009E+0 3.000008E+0 3.600011E+0 1.414141E-9 3.300021E+0 3.000024E+0 3.600016E+0 1.616162E-9 3.299995E+0 3.000035E+0 3.600015E+0 1.818182E-9 3.299902E+0 3.000038E+0 3.599365E+0 2.020202E-9 3.299122E+0 2.999996E+0 3.596677E+0 2.222222E-9 3.296637E+0 2.999109E+0 3.589662E+0 2.424242E-9 3.291480E+0 2.997319E+0 3.593152E+0 2.626263E-9 3.296742E+0 2.995908E+0 3.207232E+0 2.828283E-9 3.269445E+0 2.994542E+0 1.995621E+0 3.030303E-9 3.030693E+0 2.996144E+0 8.416978E-1 3.232323E-9 2.346211E+0 3.007195E+0 6.315272E-1 3.434343E-9 1.471495E+0 2.992231E+0 5.728304E-1 3.636364E-9 9.755063E-1 2.880175E+0 5.498147E-1 3.838384E-9 8.030502E-1 2.576681E+0 5.314656E-1 4.040404E-9 7.473840E-1 2.181819E+0 5.213417E-1 4.242424E-9 7.120175E-1 1.727143E+0 5.163584E-1 4.444444E-9 6.919947E-1 1.367541E+0 5.124259E-1 4.646465E-9 6.734726E-1 1.163205E+0 5.088533E-1 4.848485E-9 6.646051E-1 1.040250E+0 5.071749E-1 5.050505E-9 6.596799E-1 9.920497E-1 5.057450E-1 5.252525E-9 6.552647E-1 9.468877E-1 5.048194E-1 5.454545E-9 6.516282E-1 9.245025E-1 5.042750E-1 5.656566E-9 6.498825E-1 9.064578E-1 5.037909E-1 5.858586E-9 6.481498E-1 8.942254E-1 5.035629E-1 6.060606E-9 6.472243E-1 8.882441E-1 5.033627E-1 6.262626E-9 6.464987E-1 8.825566E-1 5.032303E-1 6.464646E-9 6.459225E-1 8.787442E-1 5.031396E-1 6.666667E-9 6.456341E-1 8.752088E-1 5.030619E-1 6.868687E-9 6.453478E-1 8.730691E-1 5.030300E-1 7.070707E-9 6.451881E-1 8.721580E-1 5.030021E-1 7.272727E-9 6.450507E-1 8.712553E-1 5.029788E-1 7.474747E-9 6.449480E-1 8.703999E-1 5.029578E-1 7.676768E-9 6.448990E-1 8.695495E-1 5.029414E-1 7.878788E-9 6.448503E-1 8.691473E-1 5.029394E-1 8.080808E-9 6.448173E-1 8.690672E-1 5.029383E-1 8.282828E-9 6.447860E-1 8.689614E-1 5.029294E-1 8.484848E-9 6.447636E-1 8.687283E-1 5.029176E-1 8.686869E-9 6.447527E-1 8.684869E-1 5.029104E-1 8.888889E-9 6.447417E-1 8.684093E-1 5.029155E-1 9.090909E-9 6.447346E-1 8.684273E-1 5.029210E-1 9.292929E-9 6.447277E-1 8.684292E-1 5.029157E-1 9.494949E-9 6.447231E-1 8.683588E-1 5.029072E-1 9.696970E-9 6.447210E-1 8.682865E-1 5.029030E-1 9.898990E-9 6.447188E-1 8.682682E-1 5.029086E-1 1.010101E-8 6.447169E-1 8.682751E-1 5.029143E-1 1.030303E-8 6.447150E-1 8.682777E-1 5.029094E-1 1.050505E-8 6.447130E-1 8.682635E-1 5.029021E-1 1.070707E-8 6.447109E-1 8.682494E-1 5.028992E-1 1.090909E-8 6.447089E-1 8.682379E-1 5.029046E-1 1.111111E-8 6.447076E-1 8.682274E-1 5.029096E-1 1.131313E-8 6.447063E-1 8.682238E-1 5.029050E-1 1.151515E-8 6.447048E-1 8.682400E-1 5.028985E-1 1.171717E-8 6.447032E-1 8.682548E-1 5.028966E-1 1.191919E-8 6.447017E-1 8.682378E-1 5.029019E-1 1.212121E-8 6.447007E-1 8.682095E-1 5.029064E-1 1.232323E-8 6.446997E-1 8.681990E-1 5.029021E-1 1.252525E-8 6.446986E-1 8.682285E-1 5.028962E-1 1.272727E-8 6.446973E-1 8.682548E-1 5.028951E-1 1.292929E-8 6.446961E-1 8.682364E-1 5.029002E-1 1.313131E-8 6.446954E-1 8.682044E-1 5.029042E-1 1.333333E-8 6.446947E-1 8.681954E-1 5.029001E-1 1.353535E-8 6.446938E-1 8.682278E-1 5.028947E-1 1.373737E-8 6.446927E-1 8.682553E-1 5.028943E-1 1.393939E-8 6.446918E-1 8.682320E-1 5.028991E-1 1.414141E-8 6.446913E-1 8.681956E-1 5.029027E-1 1.434343E-8 6.446909E-1 8.681884E-1 5.028987E-1 1.454545E-8 6.446901E-1 8.682236E-1 5.028937E-1 1.474747E-8 6.446892E-1 8.682522E-1 5.028939E-1 1.494949E-8 6.446885E-1 8.682260E-1 5.028985E-1 1.515152E-8 6.446882E-1 8.681881E-1 5.029016E-1 1.535354E-8 6.446879E-1 8.681803E-1 5.028977E-1 1.555556E-8 6.446873E-1 8.682081E-1 5.028931E-1 1.575758E-8 6.446865E-1 8.682291E-1 5.028937E-1 1.595960E-8 6.446860E-1 8.682037E-1 5.028981E-1 1.616162E-8 6.446858E-1 8.681705E-1 5.029008E-1 1.636364E-8 6.446857E-1 8.681705E-1 5.028971E-1 1.656566E-8 6.446851E-1 8.682029E-1 5.028928E-1 1.676768E-8 6.446845E-1 8.682267E-1 5.028938E-1 1.696970E-8 6.446840E-1 8.681992E-1 5.028978E-1 1.717172E-8 6.446840E-1 8.681653E-1 5.028999E-1 1.737374E-8 6.446840E-1 8.681683E-1 5.028963E-1 1.757576E-8 6.446835E-1 8.682008E-1 5.028922E-1 1.777778E-8 6.446829E-1 8.682234E-1 5.028939E-1 1.797980E-8 6.446826E-1 8.681942E-1 5.028982E-1 1.818182E-8 6.446826E-1 8.681606E-1 5.029002E-1 1.838384E-8 6.446827E-1 8.681667E-1 5.028958E-1 1.858586E-8 6.446822E-1 8.681986E-1 5.028911E-1 1.878788E-8 6.446816E-1 8.682196E-1 5.028934E-1 1.898990E-8 6.446814E-1 8.681896E-1 5.028983E-1 1.919192E-8 6.446816E-1 8.681572E-1 5.029004E-1 1.939394E-8 6.446817E-1 8.681663E-1 5.028958E-1 1.959596E-8 6.446812E-1 8.681971E-1 5.028911E-1 1.979798E-8 6.446807E-1 8.682133E-1 5.028957E-1 2.000000E-8 6.446897E-1 8.681671E-1 5.029026E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.438142E+0 1.917487E+0 2.930785E+0 2.020202E-10 2.438146E+0 1.917488E+0 2.930791E+0 4.040404E-10 2.438146E+0 1.917487E+0 2.930789E+0 6.060606E-10 2.438145E+0 1.917487E+0 2.930789E+0 8.080808E-10 2.438144E+0 1.917482E+0 2.930789E+0 1.010101E-9 2.438143E+0 1.917479E+0 2.930794E+0 1.212121E-9 2.438143E+0 1.917477E+0 2.930794E+0 1.414141E-9 2.438152E+0 1.917485E+0 2.930795E+0 1.616162E-9 2.438128E+0 1.917453E+0 2.930794E+0 1.818182E-9 2.438087E+0 1.917406E+0 2.930323E+0 2.020202E-9 2.437758E+0 1.917346E+0 2.929246E+0 2.222222E-9 2.436838E+0 1.917269E+0 2.922496E+0 2.424242E-9 2.432665E+0 1.918834E+0 2.875893E+0 2.626263E-9 2.411875E+0 1.922582E+0 1.945177E+0 2.828283E-9 2.216081E+0 1.922923E+0 3.748906E-1 3.030303E-9 1.259688E+0 1.909235E+0 5.595707E-2 3.232323E-9 3.010527E-1 1.841593E+0 1.699038E-2 3.434343E-9 6.973599E-2 1.590292E+0 9.194585E-3 3.636364E-9 2.441737E-2 1.114963E+0 4.771873E-3 3.838384E-9 1.381568E-2 5.784839E-1 3.153168E-3 4.040404E-9 1.000745E-2 2.120132E-1 2.227911E-3 4.242424E-9 4.886906E-3 7.555690E-2 1.312625E-3 4.444444E-9 3.026961E-3 3.229325E-2 8.740078E-4 4.646465E-9 1.963605E-3 2.120800E-2 6.492962E-4 4.848485E-9 1.174983E-3 1.236298E-2 4.527431E-4 5.050505E-9 9.220509E-4 8.719834E-3 3.499591E-4 5.252525E-9 6.736556E-4 6.495382E-3 2.487498E-4 5.454545E-9 4.915681E-4 4.496312E-3 1.936927E-4 5.656566E-9 3.258830E-4 2.882652E-3 1.548301E-4 5.858586E-9 2.243213E-4 1.363563E-3 1.218230E-4 6.060606E-9 2.234781E-4 1.113037E-3 1.039968E-4 6.262626E-9 2.189704E-4 1.129920E-3 8.638842E-5 6.464646E-9 1.677716E-4 9.534091E-4 7.645561E-5 6.666667E-9 1.078255E-4 5.087303E-4 6.856008E-5 6.868687E-9 8.358932E-5 1.052549E-4 6.083849E-5 7.070707E-9 1.049870E-4 1.913745E-4 5.347730E-5 7.272727E-9 1.224711E-4 3.526298E-4 4.612029E-5 7.474747E-9 9.538528E-5 3.503367E-4 4.357997E-5 7.676768E-9 6.242923E-5 1.628745E-4 4.195541E-5 7.878788E-9 5.440280E-5 -1.687505E-6 3.912631E-5 8.080808E-9 7.242758E-5 7.977940E-5 3.426768E-5 8.282828E-9 8.714319E-5 1.859079E-4 2.939199E-5 8.484848E-9 6.755651E-5 1.887239E-4 2.857189E-5 8.686869E-9 4.522564E-5 9.579180E-5 2.825176E-5 8.888889E-9 4.277332E-5 1.607697E-5 2.658586E-5 9.090909E-9 5.732288E-5 6.673288E-5 2.305502E-5 9.292929E-9 6.879715E-5 1.239974E-4 1.951534E-5 9.494949E-9 5.085566E-5 1.218490E-4 1.967486E-5 9.696970E-9 3.197821E-5 7.469709E-5 2.006947E-5 9.898990E-9 3.338323E-5 3.489781E-5 1.885598E-5 1.010101E-8 4.894121E-5 6.247292E-5 1.579691E-5 1.030303E-8 6.062224E-5 9.019569E-5 1.279269E-5 1.050505E-8 4.217191E-5 8.676951E-5 1.354806E-5 1.070707E-8 2.395168E-5 6.383076E-5 1.439726E-5 1.090909E-8 2.627580E-5 4.586690E-5 1.344554E-5 1.111111E-8 4.069643E-5 5.747595E-5 1.079952E-5 1.131313E-8 5.007500E-5 6.879618E-5 8.388399E-6 1.151515E-8 3.375131E-5 6.583147E-5 9.464530E-6 1.171717E-8 1.792684E-5 5.522442E-5 1.062244E-5 1.191919E-8 2.133638E-5 4.746293E-5 9.807566E-6 1.212121E-8 3.437762E-5 5.152375E-5 7.475354E-6 1.232323E-8 4.152431E-5 5.539564E-5 5.535144E-6 1.252525E-8 2.702096E-5 5.373945E-5 6.722876E-6 1.272727E-8 1.322852E-5 4.958617E-5 7.978782E-6 1.292929E-8 1.747230E-5 4.635419E-5 7.183682E-6 1.313131E-8 2.929918E-5 4.597674E-5 5.105972E-6 1.333333E-8 3.458552E-5 4.559291E-5 3.573664E-6 1.353535E-8 2.163762E-5 4.507334E-5 4.917977E-6 1.373737E-8 9.568526E-6 4.450280E-5 6.319700E-6 1.393939E-8 1.448192E-5 4.314229E-5 5.499857E-6 1.414141E-8 2.528575E-5 3.988481E-5 3.562133E-6 1.434343E-8 2.903554E-5 3.686601E-5 2.312593E-6 1.454545E-8 1.737429E-5 3.791595E-5 3.697023E-6 1.474747E-8 6.724893E-6 4.020926E-5 5.128623E-6 1.494949E-8 1.211434E-5 3.992931E-5 4.268506E-6 1.515152E-8 2.198176E-5 3.474224E-5 2.496028E-6 1.535354E-8 2.442879E-5 3.004097E-5 1.527611E-6 1.555556E-8 1.391055E-5 3.233346E-5 2.912292E-6 1.575758E-8 4.509652E-6 3.631252E-5 4.333702E-6 1.595960E-8 1.030063E-5 3.627304E-5 3.412619E-6 1.616162E-8 1.938482E-5 3.005275E-5 1.772948E-6 1.636364E-8 2.075926E-5 2.453314E-5 1.040985E-6 1.656566E-8 1.122085E-5 2.783300E-5 2.407294E-6 1.676768E-8 2.880662E-6 3.273438E-5 3.800903E-6 1.696970E-8 8.936930E-6 3.252859E-5 2.721569E-6 1.717172E-8 1.728232E-5 2.592734E-5 1.081823E-6 1.737374E-8 1.767686E-5 2.019077E-5 5.308074E-7 1.757576E-8 8.886775E-6 2.420262E-5 2.010468E-6 1.777778E-8 1.375236E-6 2.944635E-5 3.510537E-6 1.797980E-8 7.728438E-6 2.884473E-5 2.414736E-6 1.818182E-8 1.554283E-5 2.225575E-5 9.146672E-7 1.838384E-8 1.532403E-5 1.665072E-5 5.595010E-7 1.858586E-8 7.509635E-6 2.115781E-5 1.951818E-6 1.878788E-8 9.848863E-7 2.642360E-5 3.355752E-6 1.898990E-8 7.282497E-6 2.538804E-5 2.189785E-6 1.919192E-8 1.429164E-5 1.907046E-5 7.858518E-7 1.939394E-8 1.324170E-5 1.380299E-5 5.923242E-7 1.959596E-8 5.961705E-6 1.850592E-5 1.924305E-6 1.979798E-8 1.015851E-6 2.347985E-5 3.260397E-6 2.000000E-8 1.760670E-5 1.721160E-5 -5.590417E-20 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.446854E-1 8.681812E-1 5.029058E-1 2.020202E-10 6.446771E-1 8.681749E-1 5.028957E-1 4.040404E-10 6.446755E-1 8.681712E-1 5.028973E-1 6.060606E-10 6.446747E-1 8.681690E-1 5.028970E-1 8.080808E-10 6.446752E-1 8.681773E-1 5.028926E-1 1.010101E-9 6.446748E-1 8.681798E-1 5.028923E-1 1.212121E-9 6.446767E-1 8.681849E-1 5.028921E-1 1.414141E-9 6.446768E-1 8.681872E-1 5.028887E-1 1.616162E-9 6.447022E-1 8.681890E-1 5.030315E-1 1.818182E-9 6.452616E-1 8.682273E-1 5.047275E-1 2.020202E-9 6.472652E-1 8.688156E-1 5.321301E-1 2.222222E-9 6.916613E-1 8.694841E-1 1.110913E+0 2.424242E-9 1.356738E+0 8.659788E-1 3.277510E+0 2.626263E-9 2.683893E+0 8.839464E-1 3.543156E+0 2.828283E-9 3.174400E+0 1.115511E+0 3.587737E+0 3.030303E-9 3.260231E+0 1.961875E+0 3.596713E+0 3.232323E-9 3.285740E+0 2.613624E+0 3.598978E+0 3.434343E-9 3.293813E+0 2.818937E+0 3.599508E+0 3.636364E-9 3.299545E+0 2.914400E+0 3.599740E+0 3.838384E-9 3.299444E+0 2.956466E+0 3.599903E+0 4.040404E-9 3.299532E+0 2.984647E+0 3.599897E+0 4.242424E-9 3.299630E+0 2.991262E+0 3.599892E+0 4.444444E-9 3.299727E+0 2.994616E+0 3.599902E+0 4.646465E-9 3.299823E+0 2.997711E+0 3.599918E+0 4.848485E-9 3.299902E+0 2.999080E+0 3.599930E+0 5.050505E-9 3.299901E+0 2.999232E+0 3.599934E+0 5.252525E-9 3.299892E+0 2.999385E+0 3.599939E+0 5.454545E-9 3.299896E+0 2.999540E+0 3.599945E+0 5.656566E-9 3.299909E+0 2.999696E+0 3.599952E+0 5.858586E-9 3.299919E+0 2.999779E+0 3.599956E+0 6.060606E-9 3.299923E+0 2.999821E+0 3.599958E+0 6.262626E-9 3.299926E+0 2.999857E+0 3.599961E+0 6.464646E-9 3.299930E+0 2.999872E+0 3.599965E+0 6.666667E-9 3.299934E+0 2.999885E+0 3.599969E+0 6.868687E-9 3.299938E+0 2.999897E+0 3.599972E+0 7.070707E-9 3.299941E+0 2.999909E+0 3.599973E+0 7.272727E-9 3.299943E+0 2.999918E+0 3.599973E+0 7.474747E-9 3.299946E+0 2.999921E+0 3.599976E+0 7.676768E-9 3.299949E+0 2.999923E+0 3.599980E+0 7.878788E-9 3.299952E+0 2.999932E+0 3.599981E+0 8.080808E-9 3.299953E+0 2.999944E+0 3.599981E+0 8.282828E-9 3.299955E+0 2.999950E+0 3.599981E+0 8.484848E-9 3.299957E+0 2.999942E+0 3.599983E+0 8.686869E-9 3.299960E+0 2.999933E+0 3.599986E+0 8.888889E-9 3.299962E+0 2.999938E+0 3.599987E+0 9.090909E-9 3.299963E+0 2.999946E+0 3.599986E+0 9.292929E-9 3.299965E+0 2.999952E+0 3.599986E+0 9.494949E-9 3.299966E+0 2.999950E+0 3.599988E+0 9.696970E-9 3.299968E+0 2.999949E+0 3.599990E+0 9.898990E-9 3.299969E+0 2.999952E+0 3.599990E+0 1.010101E-8 3.299970E+0 2.999957E+0 3.599989E+0 1.030303E-8 3.299972E+0 2.999959E+0 3.599988E+0 1.050505E-8 3.299973E+0 2.999957E+0 3.599990E+0 1.070707E-8 3.299974E+0 2.999956E+0 3.599992E+0 1.090909E-8 3.299974E+0 2.999959E+0 3.599992E+0 1.111111E-8 3.299975E+0 2.999963E+0 3.599991E+0 1.131313E-8 3.299976E+0 2.999965E+0 3.599990E+0 1.151515E-8 3.299977E+0 2.999964E+0 3.599992E+0 1.171717E-8 3.299978E+0 2.999963E+0 3.599993E+0 1.191919E-8 3.299978E+0 2.999965E+0 3.599993E+0 1.212121E-8 3.299979E+0 2.999969E+0 3.599992E+0 1.232323E-8 3.299980E+0 2.999970E+0 3.599991E+0 1.252525E-8 3.299980E+0 2.999969E+0 3.599993E+0 1.272727E-8 3.299981E+0 2.999968E+0 3.599994E+0 1.292929E-8 3.299981E+0 2.999970E+0 3.599994E+0 1.313131E-8 3.299982E+0 2.999974E+0 3.599992E+0 1.333333E-8 3.299982E+0 2.999974E+0 3.599992E+0 1.353535E-8 3.299983E+0 2.999973E+0 3.599993E+0 1.373737E-8 3.299983E+0 2.999972E+0 3.599994E+0 1.393939E-8 3.299983E+0 2.999974E+0 3.599994E+0 1.414141E-8 3.299984E+0 2.999977E+0 3.599993E+0 1.434343E-8 3.299984E+0 2.999978E+0 3.599992E+0 1.454545E-8 3.299984E+0 2.999976E+0 3.599994E+0 1.474747E-8 3.299985E+0 2.999975E+0 3.599995E+0 1.494949E-8 3.299985E+0 2.999978E+0 3.599994E+0 1.515152E-8 3.299985E+0 2.999980E+0 3.599993E+0 1.535354E-8 3.299986E+0 2.999980E+0 3.599993E+0 1.555556E-8 3.299986E+0 2.999979E+0 3.599994E+0 1.575758E-8 3.299986E+0 2.999978E+0 3.599995E+0 1.595960E-8 3.299986E+0 2.999980E+0 3.599994E+0 1.616162E-8 3.299986E+0 2.999983E+0 3.599993E+0 1.636364E-8 3.299987E+0 2.999983E+0 3.599993E+0 1.656566E-8 3.299987E+0 2.999981E+0 3.599994E+0 1.676768E-8 3.299987E+0 2.999981E+0 3.599995E+0 1.696970E-8 3.299987E+0 2.999983E+0 3.599994E+0 1.717172E-8 3.299987E+0 2.999985E+0 3.599993E+0 1.737374E-8 3.299987E+0 2.999984E+0 3.599993E+0 1.757576E-8 3.299987E+0 2.999983E+0 3.599994E+0 1.777778E-8 3.299987E+0 2.999983E+0 3.599995E+0 1.797980E-8 3.299988E+0 2.999984E+0 3.599994E+0 1.818182E-8 3.299988E+0 2.999987E+0 3.599993E+0 1.838384E-8 3.299988E+0 2.999986E+0 3.599993E+0 1.858586E-8 3.299988E+0 2.999985E+0 3.599994E+0 1.878788E-8 3.299988E+0 2.999984E+0 3.599995E+0 1.898990E-8 3.299988E+0 2.999986E+0 3.599994E+0 1.919192E-8 3.299988E+0 2.999988E+0 3.599993E+0 1.939394E-8 3.299988E+0 2.999987E+0 3.599993E+0 1.959596E-8 3.299988E+0 2.999986E+0 3.599994E+0 1.979798E-8 3.299988E+0 2.999985E+0 3.599995E+0 2.000000E-8 3.299979E+0 2.999986E+0 3.599988E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.276877E-5 1.663440E-5 1.004405E-5 2.020202E-10 4.531461E-6 9.789391E-6 3.629317E-7 4.040404E-10 1.900714E-6 3.726419E-6 1.772375E-6 6.060606E-10 1.001020E-6 9.445122E-7 1.546593E-6 8.080808E-10 -1.966886E-7 1.410496E-6 -2.207998E-6 1.010101E-9 -2.145167E-6 -1.138941E-6 -3.069184E-6 1.212121E-9 -6.650769E-6 -7.444152E-6 -3.930370E-6 1.414141E-9 -1.321230E-5 -1.278579E-5 -8.113810E-6 1.616162E-9 6.958771E-6 -4.659667E-5 1.188637E-4 1.818182E-9 7.234743E-4 -8.769264E-5 1.652737E-3 2.020202E-9 1.062914E-3 5.091052E-4 -1.629629E-2 2.222222E-9 -1.988708E-2 2.432419E-3 -5.186585E-2 2.424242E-9 -4.970848E-2 3.252184E-3 1.223599E+0 2.626263E-9 3.496215E-1 -8.463008E-3 2.708451E+0 2.828283E-9 1.546881E+0 -3.398599E-2 2.882205E+0 3.030303E-9 2.268988E+0 -8.439017E-2 2.917451E+0 3.232323E-9 2.375313E+0 -5.936270E-2 2.926775E+0 3.434343E-9 2.416481E+0 3.614056E-1 2.929042E+0 3.636364E-9 2.429813E+0 1.026844E+0 2.930013E+0 3.838384E-9 2.432975E+0 1.560384E+0 2.930688E+0 4.040404E-9 2.435351E+0 1.755885E+0 2.930636E+0 4.242424E-9 2.437328E+0 1.847029E+0 2.930587E+0 4.444444E-9 2.437600E+0 1.880379E+0 2.930612E+0 4.646465E-9 2.437791E+0 1.893622E+0 2.930659E+0 4.848485E-9 2.437880E+0 1.905059E+0 2.930690E+0 5.050505E-9 2.437919E+0 1.911152E+0 2.930686E+0 5.252525E-9 2.437950E+0 1.913013E+0 2.930683E+0 5.454545E-9 2.437958E+0 1.914332E+0 2.930699E+0 5.656566E-9 2.437965E+0 1.915601E+0 2.930719E+0 5.858586E-9 2.437980E+0 1.916157E+0 2.930729E+0 6.060606E-9 2.437998E+0 1.916555E+0 2.930722E+0 6.262626E-9 2.438013E+0 1.916841E+0 2.930717E+0 6.464646E-9 2.438018E+0 1.916965E+0 2.930730E+0 6.666667E-9 2.438023E+0 1.917085E+0 2.930746E+0 6.868687E-9 2.438029E+0 1.917141E+0 2.930751E+0 7.070707E-9 2.438036E+0 1.917188E+0 2.930743E+0 7.272727E-9 2.438041E+0 1.917224E+0 2.930737E+0 7.474747E-9 2.438045E+0 1.917246E+0 2.930750E+0 7.676768E-9 2.438048E+0 1.917268E+0 2.930765E+0 7.878788E-9 2.438053E+0 1.917284E+0 2.930767E+0 8.080808E-9 2.438058E+0 1.917299E+0 2.930757E+0 8.282828E-9 2.438063E+0 1.917315E+0 2.930750E+0 8.484848E-9 2.438068E+0 1.917333E+0 2.930770E+0 8.686869E-9 2.438073E+0 1.917348E+0 2.930792E+0 8.888889E-9 2.438074E+0 1.917342E+0 2.930792E+0 9.090909E-9 2.438076E+0 1.917334E+0 2.930773E+0 9.292929E-9 2.438078E+0 1.917337E+0 2.930759E+0 9.494949E-9 2.438082E+0 1.917349E+0 2.930777E+0 9.696970E-9 2.438087E+0 1.917359E+0 2.930797E+0 9.898990E-9 2.438087E+0 1.917364E+0 2.930795E+0 1.010101E-8 2.438087E+0 1.917369E+0 2.930778E+0 1.030303E-8 2.438095E+0 1.917372E+0 2.930764E+0 1.050505E-8 2.438113E+0 1.917374E+0 2.930782E+0 1.070707E-8 2.438129E+0 1.917376E+0 2.930801E+0 1.090909E-8 2.438123E+0 1.917380E+0 2.930797E+0 1.111111E-8 2.438116E+0 1.917383E+0 2.930780E+0 1.131313E-8 2.438115E+0 1.917386E+0 2.930768E+0 1.151515E-8 2.438120E+0 1.917387E+0 2.930786E+0 1.171717E-8 2.438124E+0 1.917389E+0 2.930802E+0 1.191919E-8 2.438122E+0 1.917392E+0 2.930797E+0 1.212121E-8 2.438120E+0 1.917395E+0 2.930781E+0 1.232323E-8 2.438122E+0 1.917397E+0 2.930772E+0 1.252525E-8 2.438126E+0 1.917398E+0 2.930788E+0 1.272727E-8 2.438129E+0 1.917400E+0 2.930803E+0 1.292929E-8 2.438126E+0 1.917403E+0 2.930797E+0 1.313131E-8 2.438123E+0 1.917405E+0 2.930782E+0 1.333333E-8 2.438125E+0 1.917407E+0 2.930774E+0 1.353535E-8 2.438129E+0 1.917408E+0 2.930790E+0 1.373737E-8 2.438132E+0 1.917409E+0 2.930804E+0 1.393939E-8 2.438130E+0 1.917411E+0 2.930796E+0 1.414141E-8 2.438127E+0 1.917413E+0 2.930782E+0 1.434343E-8 2.438128E+0 1.917415E+0 2.930776E+0 1.454545E-8 2.438132E+0 1.917415E+0 2.930791E+0 1.474747E-8 2.438135E+0 1.917416E+0 2.930804E+0 1.494949E-8 2.438132E+0 1.917418E+0 2.930796E+0 1.515152E-8 2.438129E+0 1.917420E+0 2.930782E+0 1.535354E-8 2.438131E+0 1.917421E+0 2.930778E+0 1.555556E-8 2.438135E+0 1.917421E+0 2.930792E+0 1.575758E-8 2.438137E+0 1.917422E+0 2.930804E+0 1.595960E-8 2.438134E+0 1.917424E+0 2.930795E+0 1.616162E-8 2.438132E+0 1.917426E+0 2.930782E+0 1.636364E-8 2.438133E+0 1.917426E+0 2.930780E+0 1.656566E-8 2.438136E+0 1.917427E+0 2.930793E+0 1.676768E-8 2.438138E+0 1.917427E+0 2.930805E+0 1.696970E-8 2.438136E+0 1.917429E+0 2.930794E+0 1.717172E-8 2.438133E+0 1.917430E+0 2.930780E+0 1.737374E-8 2.438135E+0 1.917430E+0 2.930779E+0 1.757576E-8 2.438138E+0 1.917431E+0 2.930794E+0 1.777778E-8 2.438139E+0 1.917431E+0 2.930806E+0 1.797980E-8 2.438137E+0 1.917433E+0 2.930793E+0 1.818182E-8 2.438134E+0 1.917434E+0 2.930778E+0 1.838384E-8 2.438136E+0 1.917434E+0 2.930780E+0 1.858586E-8 2.438139E+0 1.917434E+0 2.930796E+0 1.878788E-8 2.438139E+0 1.917436E+0 2.930809E+0 1.898990E-8 2.438137E+0 1.917440E+0 2.930793E+0 1.919192E-8 2.438135E+0 1.917444E+0 2.930776E+0 1.939394E-8 2.438137E+0 1.917441E+0 2.930779E+0 1.959596E-8 2.438139E+0 1.917439E+0 2.930798E+0 1.979798E-8 2.438139E+0 1.917438E+0 2.930811E+0 2.000000E-8 2.438134E+0 1.917439E+0 2.930772E+0 | |[End data_o | |====================================================================== [End]