|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ34 | TinyLogic(tm) UHS Triple Buffer | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz34k8x_230.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz34 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.115576E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.046655E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.778125E-1 -1.021263E+0 -9.344545E-1 -2.200000E+0 -9.090587E-1 -9.525052E-1 -8.655712E-1 -2.100000E+0 -8.404083E-1 -8.838584E-1 -7.968099E-1 -2.000000E+0 -7.718793E-1 -8.153397E-1 -7.281954E-1 -1.900000E+0 -7.034950E-1 -7.469708E-1 -6.597531E-1 -1.800000E+0 -6.352855E-1 -6.787794E-1 -5.915102E-1 -1.700000E+0 -5.672908E-1 -6.108015E-1 -5.234994E-1 -1.600000E+0 -4.995645E-1 -5.430849E-1 -4.557651E-1 -1.500000E+0 -4.321802E-1 -4.756955E-1 -3.883750E-1 -1.400000E+0 -3.652434E-1 -4.087265E-1 -3.214381E-1 -1.300000E+0 -2.989149E-1 -3.423166E-1 -2.551408E-1 -1.200000E+0 -2.334674E-1 -2.766871E-1 -1.898329E-1 -1.100000E+0 -1.693915E-1 -2.122029E-1 -1.262753E-1 -1.000000E+0 -1.077689E-1 -1.495642E-1 -6.659785E-2 -9.000000E-1 -5.157076E-2 -9.030562E-2 -1.994164E-2 -8.000000E-1 -1.157900E-2 -3.861473E-2 -7.709022E-3 -7.000000E-1 -1.970625E-3 -6.817873E-3 -4.507281E-3 -6.000000E-1 -6.908271E-4 -5.215233E-4 -1.349197E-3 -5.000000E-1 -9.515483E-5 -6.936143E-5 -1.453378E-4 -4.000000E-1 -6.136751E-6 -7.601992E-6 -5.481375E-6 -3.000000E-1 -2.797189E-7 -5.573388E-7 -1.365531E-7 -2.000000E-1 -4.357696E-8 -6.149445E-8 -4.001300E-8 -1.000000E-1 -3.113781E-8 -3.005371E-8 -3.300806E-8 0.0 -2.500160E-8 -2.302183E-8 -2.700004E-8 1.000000E-1 -1.899945E-8 -1.698891E-8 -2.100013E-8 2.000000E-1 -1.299948E-8 -1.098677E-8 -1.500026E-8 3.000000E-1 -6.999608E-9 -4.986187E-9 -9.000402E-9 4.000000E-1 -9.996288E-10 1.014272E-9 -3.000484E-9 5.000000E-1 5.000234E-9 7.014568E-9 2.999321E-9 6.000000E-1 1.100004E-8 1.301484E-8 8.999296E-9 7.000000E-1 1.700001E-8 1.901517E-8 1.499904E-8 8.000000E-1 2.299999E-8 2.501560E-8 2.099902E-8 9.000000E-1 2.899985E-8 3.101580E-8 2.699877E-8 1.000000E+0 3.499971E-8 3.701611E-8 3.299863E-8 1.100000E+0 4.099957E-8 4.301643E-8 3.899849E-8 1.200000E+0 4.699932E-8 4.901697E-8 4.499858E-8 1.300000E+0 5.299952E-8 5.501694E-8 5.099844E-8 1.400000E+0 5.899927E-8 6.101736E-8 5.699807E-8 1.500000E+0 6.499924E-8 6.701756E-8 6.299771E-8 1.600000E+0 7.099921E-8 7.301798E-8 6.899780E-8 1.700000E+0 7.699873E-8 7.901841E-8 7.499766E-8 1.800000E+0 8.299894E-8 8.501861E-8 8.099752E-8 1.900000E+0 8.899868E-8 9.101881E-8 8.699738E-8 2.000000E+0 9.499866E-8 9.701923E-8 9.299724E-8 2.100000E+0 1.009984E-7 1.030197E-7 9.899710E-8 2.200000E+0 1.069984E-7 1.090199E-7 1.049970E-7 2.300000E+0 1.129979E-7 1.150205E-7 1.109968E-7 2.400000E+0 1.189979E-7 1.210212E-7 1.169971E-7 2.500000E+0 1.249978E-7 1.270214E-7 1.229970E-7 | [POWER Clamp] 0.0 1.249978E-7 1.150205E-7 1.349967E-7 -1.000000E-1 1.309983E-7 1.210207E-7 1.409961E-7 -2.000000E-1 1.369983E-7 1.270214E-7 1.469960E-7 -3.000000E-1 1.429978E-7 1.330211E-7 1.529954E-7 -4.000000E-1 1.489977E-7 1.390213E-7 1.589957E-7 -5.000000E-1 1.549977E-7 1.450220E-7 1.649956E-7 -6.000000E-1 1.609977E-7 1.510222E-7 1.709954E-7 -7.000000E-1 1.669977E-7 1.570224E-7 1.769953E-7 -8.000000E-1 1.729972E-7 1.630226E-7 1.829952E-7 -9.000000E-1 1.789967E-7 1.690233E-7 1.889950E-7 -1.000000E+0 1.849972E-7 1.750240E-7 1.949954E-7 -1.100000E+0 1.909971E-7 1.810242E-7 2.009947E-7 -1.200000E+0 1.969971E-7 1.870249E-7 2.069937E-7 -1.300000E+0 2.029966E-7 1.930247E-7 2.129945E-7 -1.400000E+0 2.089966E-7 1.990249E-7 2.189952E-7 -1.500000E+0 2.149966E-7 2.050252E-7 2.249942E-7 -1.600000E+0 2.209957E-7 2.110259E-7 2.309941E-7 -1.700000E+0 2.269961E-7 2.170262E-7 2.369939E-7 -1.800000E+0 2.329956E-7 2.230265E-7 2.429938E-7 -1.900000E+0 2.389961E-7 2.290269E-7 2.489937E-7 -2.000000E+0 2.449956E-7 2.350277E-7 2.549935E-7 -2.100000E+0 2.509952E-7 2.410281E-7 2.609943E-7 -2.200000E+0 2.569956E-7 2.470289E-7 2.669932E-7 -2.300000E+0 2.629952E-7 2.530289E-7 2.729940E-7 -2.400000E+0 2.689956E-7 2.590299E-7 2.789929E-7 -2.500000E+0 2.749952E-7 2.650309E-7 2.849937E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.812696E-1 1.354661E-1 2.424031E-1 -2.400000E+0 1.732233E-1 1.297143E-1 2.318433E-1 -2.300000E+0 1.651470E-1 1.238404E-1 2.212771E-1 -2.200000E+0 1.570575E-1 1.178779E-1 2.107214E-1 -2.100000E+0 1.489701E-1 1.118541E-1 2.001971E-1 -2.000000E+0 1.408998E-1 1.057919E-1 1.897299E-1 -1.900000E+0 1.328619E-1 9.971056E-2 1.793244E-1 -1.800000E+0 1.248724E-1 9.362677E-2 1.689548E-1 -1.700000E+0 1.169422E-1 8.755693E-2 1.586086E-1 -1.600000E+0 1.090734E-1 8.152276E-2 1.482839E-1 -1.500000E+0 1.012660E-1 7.554718E-2 1.379819E-1 -1.400000E+0 9.352145E-2 6.964218E-2 1.277052E-1 -1.300000E+0 8.584180E-2 6.381202E-2 1.174608E-1 -1.200000E+0 7.823086E-2 5.805938E-2 1.072646E-1 -1.100000E+0 7.069540E-2 5.238742E-2 9.716118E-2 -1.000000E+0 6.324922E-2 4.680082E-2 8.731093E-2 -9.000000E-1 5.592527E-2 4.130781E-2 7.811454E-2 -8.000000E-1 4.882046E-2 3.592375E-2 6.925839E-2 -7.000000E-1 4.215342E-2 3.068156E-2 6.044452E-2 -6.000000E-1 3.580246E-2 2.566977E-2 5.166036E-2 -5.000000E-1 2.955695E-2 2.099365E-2 4.290995E-2 -4.000000E-1 2.340318E-2 1.652156E-2 3.419982E-2 -3.000000E-1 1.735233E-2 1.217310E-2 2.553917E-2 -2.000000E-1 1.142020E-2 7.955278E-3 1.694049E-2 -1.000000E-1 5.627393E-3 3.888667E-3 8.420363E-3 0.0 6.001531E-7 5.593169E-7 6.344870E-7 1.000000E-1 -5.347401E-3 -3.633751E-3 -8.120335E-3 2.000000E-1 -1.032028E-2 -6.957567E-3 -1.575442E-2 3.000000E-1 -1.491067E-2 -9.966127E-3 -2.289066E-2 4.000000E-1 -1.911179E-2 -1.265552E-2 -2.951865E-2 5.000000E-1 -2.291776E-2 -1.502330E-2 -3.562891E-2 6.000000E-1 -2.632429E-2 -1.706953E-2 -4.121340E-2 7.000000E-1 -2.932970E-2 -1.879855E-2 -4.626633E-2 8.000000E-1 -3.193661E-2 -2.022157E-2 -5.078555E-2 9.000000E-1 -3.415452E-2 -2.136003E-2 -5.477464E-2 1.000000E+0 -3.600317E-2 -2.224807E-2 -5.824597E-2 1.100000E+0 -3.751579E-2 -2.293127E-2 -6.122456E-2 1.200000E+0 -3.873961E-2 -2.345995E-2 -6.375130E-2 1.300000E+0 -3.973121E-2 -2.388003E-2 -6.588287E-2 1.400000E+0 -4.054745E-2 -2.422700E-2 -6.768596E-2 1.500000E+0 -4.123690E-2 -2.452529E-2 -6.922739E-2 1.600000E+0 -4.183609E-2 -2.479061E-2 -7.056539E-2 1.700000E+0 -4.237034E-2 -2.503282E-2 -7.174580E-2 1.800000E+0 -4.285656E-2 -2.525813E-2 -7.280271E-2 1.900000E+0 -4.330599E-2 -2.547055E-2 -7.376097E-2 2.000000E+0 -4.372624E-2 -2.567277E-2 -7.463880E-2 2.100000E+0 -4.412262E-2 -2.586661E-2 -7.544982E-2 2.200000E+0 -4.449895E-2 -2.605340E-2 -7.620444E-2 2.300000E+0 -4.485808E-2 -2.623413E-2 -7.691084E-2 2.400000E+0 -4.520223E-2 -2.640954E-2 -7.757552E-2 2.500000E+0 -4.553315E-2 -2.658024E-2 -7.820381E-2 2.600000E+0 -4.585228E-2 -2.674697E-2 -7.880010E-2 2.700000E+0 -4.616079E-2 -2.691402E-2 -7.936807E-2 2.800000E+0 -4.645978E-2 -2.711924E-2 -7.991082E-2 2.900000E+0 -4.675247E-2 -2.768788E-2 -8.043101E-2 3.000000E+0 -4.707720E-2 -3.313945E-2 -8.093096E-2 3.100000E+0 -4.771861E-2 -6.816613E-2 -8.141426E-2 3.200000E+0 -4.928574E-2 -1.370614E-1 -8.192799E-2 3.300000E+0 -5.742676E-2 -2.200390E-1 -8.291935E-2 3.400000E+0 -1.001027E-1 -3.089262E-1 -8.544625E-2 3.500000E+0 -1.749156E-1 -4.008847E-1 -8.934849E-2 3.600000E+0 -2.613160E-1 -4.946881E-1 -1.001568E-1 3.700000E+0 -3.523636E-1 -5.897212E-1 -1.445839E-1 3.800000E+0 -4.458121E-1 -6.856210E-1 -2.213673E-1 3.900000E+0 -5.407056E-1 -7.821655E-1 -3.101655E-1 4.000000E+0 -6.365653E-1 -8.792074E-1 -4.030751E-1 4.100000E+0 -7.331082E-1 -9.766442E-1 -4.979765E-1 4.200000E+0 -8.301608E-1 -1.074402E+0 -5.940465E-1 4.300000E+0 -9.276077E-1 -1.172425E+0 -6.908826E-1 4.400000E+0 -1.025368E+0 -1.270672E+0 -7.882583E-1 4.500000E+0 -1.123385E+0 -1.369110E+0 -8.860332E-1 4.600000E+0 -1.221614E+0 -1.467712E+0 -9.841158E-1 4.700000E+0 -1.320021E+0 -1.566457E+0 -1.082442E+0 4.800000E+0 -1.418581E+0 -1.665327E+0 -1.180965E+0 4.900000E+0 -1.517272E+0 -1.764309E+0 -1.279653E+0 5.000000E+0 -1.616079E+0 -1.863390E+0 -1.378478E+0 | [Pulldown] -2.500000E+0 -1.590211E+0 -1.650624E+0 -1.531110E+0 -2.400000E+0 -1.491550E+0 -1.551845E+0 -1.432282E+0 -2.300000E+0 -1.393017E+0 -1.453199E+0 -1.333577E+0 -2.200000E+0 -1.294630E+0 -1.354704E+0 -1.235014E+0 -2.100000E+0 -1.196414E+0 -1.256385E+0 -1.136623E+0 -2.000000E+0 -1.098401E+0 -1.158269E+0 -1.038439E+0 -1.900000E+0 -1.000631E+0 -1.060394E+0 -9.405127E-1 -1.800000E+0 -9.031583E-1 -9.628054E-1 -8.429160E-1 -1.700000E+0 -8.060568E-1 -8.655661E-1 -7.457567E-1 -1.600000E+0 -7.094325E-1 -7.687605E-1 -6.492028E-1 -1.500000E+0 -6.134439E-1 -6.725074E-1 -5.535510E-1 -1.400000E+0 -5.183480E-1 -5.769808E-1 -4.593901E-1 -1.300000E+0 -4.245791E-1 -4.824551E-1 -3.681758E-1 -1.200000E+0 -3.330052E-1 -3.893740E-1 -2.847652E-1 -1.100000E+0 -2.456712E-1 -2.985654E-1 -2.184188E-1 -1.000000E+0 -1.684539E-1 -2.117663E-1 -1.614318E-1 -9.000000E-1 -1.108745E-1 -1.333336E-1 -1.160383E-1 -8.000000E-1 -7.371743E-2 -7.399327E-2 -9.750696E-2 -7.000000E-1 -5.985075E-2 -4.386523E-2 -8.462805E-2 -6.000000E-1 -5.083702E-2 -3.433009E-2 -7.173091E-2 -5.000000E-1 -4.212702E-2 -2.822114E-2 -5.961210E-2 -4.000000E-1 -3.360333E-2 -2.235457E-2 -4.779852E-2 -3.000000E-1 -2.511502E-2 -1.657661E-2 -3.593789E-2 -2.000000E-1 -1.666181E-2 -1.089773E-2 -2.400494E-2 -1.000000E-1 -8.276065E-3 -5.355537E-3 -1.201796E-2 0.0 -1.172463E-6 -1.112739E-6 -1.214653E-6 1.000000E-1 7.891368E-3 5.014896E-3 1.164340E-2 2.000000E-1 1.516626E-2 9.587760E-3 2.252355E-2 3.000000E-1 2.182640E-2 1.372456E-2 3.262666E-2 4.000000E-1 2.787610E-2 1.743294E-2 4.194226E-2 5.000000E-1 3.332074E-2 2.072101E-2 5.046149E-2 6.000000E-1 3.816632E-2 2.359731E-2 5.817615E-2 7.000000E-1 4.241874E-2 2.607082E-2 6.507715E-2 8.000000E-1 4.608306E-2 2.815138E-2 7.115218E-2 9.000000E-1 4.916351E-2 2.985111E-2 7.638348E-2 1.000000E+0 5.166685E-2 3.118852E-2 8.074897E-2 1.100000E+0 5.361392E-2 3.219616E-2 8.423617E-2 1.200000E+0 5.505894E-2 3.292716E-2 8.687727E-2 1.300000E+0 5.609661E-2 3.344925E-2 8.878409E-2 1.400000E+0 5.683895E-2 3.382735E-2 9.013117E-2 1.500000E+0 5.738301E-2 3.411098E-2 9.109378E-2 1.600000E+0 5.779779E-2 3.433314E-2 9.180566E-2 1.700000E+0 5.812783E-2 3.451463E-2 9.235514E-2 1.800000E+0 5.840101E-2 3.466846E-2 9.279747E-2 1.900000E+0 5.863493E-2 3.480289E-2 9.316705E-2 2.000000E+0 5.884091E-2 3.492332E-2 9.348572E-2 2.100000E+0 5.902646E-2 3.503338E-2 9.376767E-2 2.200000E+0 5.919669E-2 3.513557E-2 9.402245E-2 2.300000E+0 5.935519E-2 3.523166E-2 9.425664E-2 2.400000E+0 5.950452E-2 3.532295E-2 9.447491E-2 2.500000E+0 5.964658E-2 3.541039E-2 9.468066E-2 2.600000E+0 5.978280E-2 3.549474E-2 9.487642E-2 2.700000E+0 5.991428E-2 3.557732E-2 9.506413E-2 2.800000E+0 6.004191E-2 3.567617E-2 9.524536E-2 2.900000E+0 6.016642E-2 3.598022E-2 9.542136E-2 3.000000E+0 6.028849E-2 3.667753E-2 9.559324E-2 3.100000E+0 6.041110E-2 3.757144E-2 9.576197E-2 3.200000E+0 6.062397E-2 3.855176E-2 9.592845E-2 3.300000E+0 6.143608E-2 3.957758E-2 9.609355E-2 3.400000E+0 6.271714E-2 4.062821E-2 9.625830E-2 3.500000E+0 6.415486E-2 4.169163E-2 9.643469E-2 3.600000E+0 6.565715E-2 4.275947E-2 9.702982E-2 3.700000E+0 6.719016E-2 4.382487E-2 9.886436E-2 3.800000E+0 6.873741E-2 4.488151E-2 1.011057E-1 3.900000E+0 7.028895E-2 4.592311E-2 1.034412E-1 4.000000E+0 7.183771E-2 4.694293E-2 1.058007E-1 4.100000E+0 7.337805E-2 4.793336E-2 1.081591E-1 4.200000E+0 7.490494E-2 4.888524E-2 1.105046E-1 4.300000E+0 7.641351E-2 4.978698E-2 1.128307E-1 4.400000E+0 7.789860E-2 5.062306E-2 1.151333E-1 4.500000E+0 7.935440E-2 5.137135E-2 1.174096E-1 4.600000E+0 8.077392E-2 5.199759E-2 1.196572E-1 4.700000E+0 8.214834E-2 5.244194E-2 1.218739E-1 4.800000E+0 8.346581E-2 5.257652E-2 1.240573E-1 4.900000E+0 8.470963E-2 5.198931E-2 1.262041E-1 5.000000E+0 8.585450E-2 4.804046E-2 1.283099E-1 | [Ramp] dV/dt_r 1.039E+0/3.254E-10 7.243E-1/6.185E-10 1.275E+0/2.206E-10 dV/dt_f 1.149E+0/5.790E-10 8.497E-1/1.015E-9 1.361E+0/3.403E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299990E+0 2.699994E+0 2.020202E-10 2.499997E+0 2.299994E+0 2.699998E+0 4.040404E-10 2.499998E+0 2.299996E+0 2.699999E+0 6.060606E-10 2.499999E+0 2.299998E+0 2.699999E+0 8.080808E-10 2.499999E+0 2.299998E+0 2.699999E+0 1.010101E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.212121E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.414141E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.616162E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.818182E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.020202E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.222222E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.424242E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.626263E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.828283E-9 2.499999E+0 2.299998E+0 2.700000E+0 3.030303E-9 2.499999E+0 2.299998E+0 2.700000E+0 3.232323E-9 2.500001E+0 2.299999E+0 2.700001E+0 3.434343E-9 2.500002E+0 2.300000E+0 2.700002E+0 3.636364E-9 2.500003E+0 2.300002E+0 2.700003E+0 3.838384E-9 2.500005E+0 2.300006E+0 2.700003E+0 4.040404E-9 2.500007E+0 2.300009E+0 2.700005E+0 4.242424E-9 2.500013E+0 2.300015E+0 2.700015E+0 4.444444E-9 2.500021E+0 2.300020E+0 2.700026E+0 4.646465E-9 2.500012E+0 2.300030E+0 2.699968E+0 4.848485E-9 2.499985E+0 2.300045E+0 2.699582E+0 5.050505E-9 2.499901E+0 2.300049E+0 2.698456E+0 5.252525E-9 2.499373E+0 2.299992E+0 2.696415E+0 5.454545E-9 2.498415E+0 2.299925E+0 2.696560E+0 5.656566E-9 2.497397E+0 2.299679E+0 2.695131E+0 5.858586E-9 2.495866E+0 2.299078E+0 2.505892E+0 6.060606E-9 2.498504E+0 2.298363E+0 1.854864E+0 6.262626E-9 2.510232E+0 2.297647E+0 1.051614E+0 6.464646E-9 2.476648E+0 2.297126E+0 6.571794E-1 6.666667E-9 2.301149E+0 2.296648E+0 5.303882E-1 6.868687E-9 1.913998E+0 2.296887E+0 4.991673E-1 7.070707E-9 1.452189E+0 2.300872E+0 4.777739E-1 7.272727E-9 1.078399E+0 2.306726E+0 4.663214E-1 7.474747E-9 8.646423E-1 2.289036E+0 4.562264E-1 7.676768E-9 7.408647E-1 2.267656E+0 4.504432E-1 7.878788E-9 6.930463E-1 2.217978E+0 4.466380E-1 8.080808E-9 6.608642E-1 2.068580E+0 4.434999E-1 8.282828E-9 6.430063E-1 1.843380E+0 4.419553E-1 8.484848E-9 6.290449E-1 1.603481E+0 4.406629E-1 8.686869E-9 6.203168E-1 1.393805E+0 4.398372E-1 8.888889E-9 6.140799E-1 1.251110E+0 4.392337E-1 9.090909E-9 6.086640E-1 1.140414E+0 4.387110E-1 9.292929E-9 6.059937E-1 1.029718E+0 4.384584E-1 9.494949E-9 6.034055E-1 9.880740E-1 4.382139E-1 9.696970E-9 6.018442E-1 9.489340E-1 4.380714E-1 9.898990E-9 6.006676E-1 9.203482E-1 4.379671E-1 1.010101E-8 5.996682E-1 9.027474E-1 4.378783E-1 1.030303E-8 5.991933E-1 8.853020E-1 4.378352E-1 1.050505E-8 5.987212E-1 8.780559E-1 4.377924E-1 1.070707E-8 5.984142E-1 8.708098E-1 4.377664E-1 1.090909E-8 5.981588E-1 8.653363E-1 4.377457E-1 1.111111E-8 5.979537E-1 8.613727E-1 4.377278E-1 1.131313E-8 5.978644E-1 8.575560E-1 4.377166E-1 1.151515E-8 5.977760E-1 8.558519E-1 4.377056E-1 1.171717E-8 5.977058E-1 8.541477E-1 4.376984E-1 1.191919E-8 5.976407E-1 8.528738E-1 4.376924E-1 1.212121E-8 5.975935E-1 8.518989E-1 4.376870E-1 1.232323E-8 5.975792E-1 8.509869E-1 4.376829E-1 1.252525E-8 5.975643E-1 8.505591E-1 4.376790E-1 1.272727E-8 5.975431E-1 8.501313E-1 4.376792E-1 1.292929E-8 5.975204E-1 8.498217E-1 4.376804E-1 1.313131E-8 5.975064E-1 8.495787E-1 4.376807E-1 1.333333E-8 5.975055E-1 8.493552E-1 4.376796E-1 1.353535E-8 5.975039E-1 8.492298E-1 4.376785E-1 1.373737E-8 5.974957E-1 8.491044E-1 4.376768E-1 1.393939E-8 5.974861E-1 8.490341E-1 4.376751E-1 1.414141E-8 5.974830E-1 8.489886E-1 4.376741E-1 1.434343E-8 5.974877E-1 8.489407E-1 4.376740E-1 1.454545E-8 5.974909E-1 8.488843E-1 4.376738E-1 1.474747E-8 5.974839E-1 8.488279E-1 4.376728E-1 1.494949E-8 5.974750E-1 8.488137E-1 4.376717E-1 1.515152E-8 5.974731E-1 8.488145E-1 4.376712E-1 1.535354E-8 5.974781E-1 8.488042E-1 4.376713E-1 1.555556E-8 5.974814E-1 8.487635E-1 4.376712E-1 1.575758E-8 5.974752E-1 8.487229E-1 4.376705E-1 1.595960E-8 5.974676E-1 8.487379E-1 4.376696E-1 1.616162E-8 5.974668E-1 8.487677E-1 4.376693E-1 1.636364E-8 5.974715E-1 8.487772E-1 4.376695E-1 1.656566E-8 5.974734E-1 8.487424E-1 4.376695E-1 1.676768E-8 5.974623E-1 8.487077E-1 4.376689E-1 1.696970E-8 5.974497E-1 8.487254E-1 4.376683E-1 1.717172E-8 5.974502E-1 8.487532E-1 4.376681E-1 1.737374E-8 5.974594E-1 8.487591E-1 4.376683E-1 1.757576E-8 5.974650E-1 8.487272E-1 4.376683E-1 1.777778E-8 5.974560E-1 8.486953E-1 4.376679E-1 1.797980E-8 5.974459E-1 8.487202E-1 4.376674E-1 1.818182E-8 5.974478E-1 8.487520E-1 4.376674E-1 1.838384E-8 5.974560E-1 8.487559E-1 4.376675E-1 1.858586E-8 5.974607E-1 8.487203E-1 4.376676E-1 1.878788E-8 5.974523E-1 8.486846E-1 4.376672E-1 1.898990E-8 5.974433E-1 8.487077E-1 4.376669E-1 1.919192E-8 5.974459E-1 8.487346E-1 4.376669E-1 1.939394E-8 5.974534E-1 8.487361E-1 4.376670E-1 1.959596E-8 5.974571E-1 8.487085E-1 4.376671E-1 1.979798E-8 5.974485E-1 8.486808E-1 4.376669E-1 2.000000E-8 5.974397E-1 8.487491E-1 4.376666E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.652209E+0 1.158366E+0 2.089211E+0 2.020202E-10 1.652210E+0 1.158363E+0 2.089213E+0 4.040404E-10 1.652210E+0 1.158362E+0 2.089214E+0 6.060606E-10 1.652210E+0 1.158361E+0 2.089214E+0 8.080808E-10 1.652210E+0 1.158361E+0 2.089214E+0 1.010101E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.212121E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.414141E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.616162E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.818182E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.020202E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.222222E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.424242E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.626263E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.828283E-9 1.652210E+0 1.158361E+0 2.089214E+0 3.030303E-9 1.652210E+0 1.158361E+0 2.089214E+0 3.232323E-9 1.652209E+0 1.158360E+0 2.089214E+0 3.434343E-9 1.652208E+0 1.158359E+0 2.089214E+0 3.636364E-9 1.652207E+0 1.158356E+0 2.089214E+0 3.838384E-9 1.652206E+0 1.158351E+0 2.089214E+0 4.040404E-9 1.652205E+0 1.158346E+0 2.089214E+0 4.242424E-9 1.652200E+0 1.158338E+0 2.089215E+0 4.444444E-9 1.652195E+0 1.158329E+0 2.089215E+0 4.646465E-9 1.652187E+0 1.158295E+0 2.089176E+0 4.848485E-9 1.652175E+0 1.158233E+0 2.089045E+0 5.050505E-9 1.652158E+0 1.158175E+0 2.089088E+0 5.252525E-9 1.652277E+0 1.158141E+0 2.089241E+0 5.454545E-9 1.653400E+0 1.158110E+0 2.079901E+0 5.656566E-9 1.656523E+0 1.158272E+0 1.974431E+0 5.858586E-9 1.653251E+0 1.159713E+0 1.273252E+0 6.060606E-9 1.628399E+0 1.162971E+0 3.294457E-1 6.262626E-9 1.475131E+0 1.166230E+0 4.762724E-2 6.464646E-9 1.086705E+0 1.168779E+0 1.915057E-2 6.666667E-9 5.561745E-1 1.171169E+0 9.069888E-3 6.868687E-9 1.670452E-1 1.167357E+0 5.593942E-3 7.070707E-9 4.189265E-2 1.126809E+0 3.701711E-3 7.272727E-9 1.919622E-2 1.053344E+0 1.921453E-3 7.474747E-9 1.288246E-2 8.864607E-1 1.191479E-3 7.676768E-9 8.248064E-3 7.053835E-1 8.506602E-4 7.878788E-9 5.308096E-3 4.919849E-1 5.663291E-4 8.080808E-9 3.114848E-3 2.476888E-1 4.233990E-4 8.282828E-9 2.245532E-3 1.103081E-1 3.265365E-4 8.484848E-9 1.489126E-3 5.668576E-2 2.472361E-4 8.686869E-9 1.049190E-3 2.444757E-2 1.944597E-4 8.888889E-9 7.598980E-4 1.761747E-2 1.543090E-4 9.090909E-9 5.112129E-4 1.335843E-2 1.191704E-4 9.292929E-9 3.983346E-4 9.176238E-3 1.007949E-4 9.494949E-9 2.895169E-4 6.863497E-3 8.292054E-5 9.696970E-9 2.304807E-4 5.286813E-3 7.117235E-5 9.898990E-9 1.900911E-4 3.864700E-3 6.171885E-5 1.010101E-8 1.543151E-4 2.917341E-3 5.362798E-5 1.030303E-8 1.321971E-4 1.976410E-3 4.957102E-5 1.050505E-8 1.102443E-4 1.522124E-3 4.548885E-5 1.070707E-8 9.823709E-5 1.223048E-3 3.988950E-5 1.090909E-8 8.933582E-5 9.417227E-4 3.381633E-5 1.111111E-8 8.091637E-5 7.033343E-4 2.945626E-5 1.131313E-8 7.360790E-5 4.712978E-4 2.904619E-5 1.151515E-8 6.641284E-5 3.863336E-4 2.852524E-5 1.171717E-8 6.149372E-5 3.433900E-4 2.577922E-5 1.191919E-8 5.720975E-5 2.906732E-4 2.241225E-5 1.212121E-8 5.380629E-5 2.191949E-4 2.020014E-5 1.232323E-8 5.202024E-5 1.518344E-4 2.010937E-5 1.252525E-8 5.016655E-5 1.383640E-4 1.986754E-5 1.272727E-8 4.749854E-5 1.385004E-4 1.780701E-5 1.292929E-8 4.463032E-5 1.285513E-4 1.529936E-5 1.313131E-8 4.248250E-5 1.029923E-4 1.390354E-5 1.333333E-8 4.140408E-5 7.994670E-5 1.415820E-5 1.353535E-8 4.023597E-5 7.982620E-5 1.421267E-5 1.373737E-8 3.829645E-5 8.473247E-5 1.254555E-5 1.393939E-8 3.619292E-5 8.199181E-5 1.051238E-5 1.414141E-8 3.467836E-5 6.961689E-5 9.635269E-6 1.434343E-8 3.387644E-5 5.883726E-5 1.015693E-5 1.454545E-8 3.296678E-5 5.922470E-5 1.042705E-5 1.474747E-8 3.133654E-5 6.168972E-5 9.014658E-6 1.494949E-8 2.957703E-5 6.054865E-5 7.300426E-6 1.515152E-8 2.842581E-5 5.569164E-5 6.791833E-6 1.535354E-8 2.787683E-5 5.157937E-5 7.476884E-6 1.555556E-8 2.720474E-5 5.169668E-5 7.863086E-6 1.575758E-8 2.585895E-5 5.246036E-5 6.613762E-6 1.595960E-8 2.441467E-5 5.044347E-5 5.125359E-6 1.616162E-8 2.354102E-5 4.608165E-5 4.875245E-6 1.636364E-8 2.312956E-5 4.270911E-5 5.628090E-6 1.656566E-8 2.259199E-5 4.406313E-5 6.054470E-6 1.676768E-8 2.147043E-5 4.598246E-5 4.969072E-6 1.696970E-8 2.028291E-5 4.429987E-5 3.712909E-6 1.717172E-8 1.964246E-5 4.014001E-5 3.677182E-6 1.737374E-8 1.936294E-5 3.714654E-5 4.446639E-6 1.757576E-8 1.895178E-5 3.896238E-5 4.860127E-6 1.777778E-8 1.801228E-5 4.119365E-5 3.844995E-6 1.797980E-8 1.703066E-5 3.948049E-5 2.715953E-6 1.818182E-8 1.655687E-5 3.557257E-5 2.844982E-6 1.838384E-8 1.635354E-5 3.291600E-5 3.644018E-6 1.858586E-8 1.603305E-5 3.479742E-5 4.052939E-6 1.878788E-8 1.529766E-5 3.692007E-5 3.080393E-6 1.898990E-8 1.454296E-5 3.517365E-5 2.043592E-6 1.919192E-8 1.416616E-5 3.170919E-5 2.305135E-6 1.939394E-8 1.394938E-5 2.950391E-5 3.116511E-6 1.959596E-8 1.367411E-5 3.137400E-5 3.511669E-6 1.979798E-8 1.321354E-5 3.332532E-5 2.588074E-6 2.000000E-8 1.275050E-5 3.216615E-5 1.646953E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.974629E-1 8.487054E-1 4.376814E-1 2.020202E-10 5.974574E-1 8.487045E-1 4.376777E-1 4.040404E-10 5.974549E-1 8.486904E-1 4.376749E-1 6.060606E-10 5.974529E-1 8.486830E-1 4.376729E-1 8.080808E-10 5.974526E-1 8.486928E-1 4.376733E-1 1.010101E-9 5.974523E-1 8.487021E-1 4.376736E-1 1.212121E-9 5.974523E-1 8.486962E-1 4.376733E-1 1.414141E-9 5.974523E-1 8.486858E-1 4.376728E-1 1.616162E-9 5.974523E-1 8.486823E-1 4.376726E-1 1.818182E-9 5.974523E-1 8.486928E-1 4.376730E-1 2.020202E-9 5.974523E-1 8.487023E-1 4.376734E-1 2.222222E-9 5.974523E-1 8.486960E-1 4.376731E-1 2.424242E-9 5.974523E-1 8.486855E-1 4.376726E-1 2.626263E-9 5.974524E-1 8.486832E-1 4.376724E-1 2.828283E-9 5.974524E-1 8.486942E-1 4.376729E-1 3.030303E-9 5.974525E-1 8.487037E-1 4.376732E-1 3.232323E-9 5.974528E-1 8.486982E-1 4.376723E-1 3.434343E-9 5.974531E-1 8.486893E-1 4.376712E-1 3.636364E-9 5.974538E-1 8.486903E-1 4.376717E-1 3.838384E-9 5.974551E-1 8.487047E-1 4.376744E-1 4.040404E-9 5.974545E-1 8.487199E-1 4.377057E-1 4.242424E-9 5.974405E-1 8.487411E-1 4.380154E-1 4.444444E-9 5.974240E-1 8.487634E-1 4.385788E-1 4.646465E-9 5.974417E-1 8.487728E-1 4.585614E-1 4.848485E-9 5.971010E-1 8.487679E-1 7.963165E-1 5.050505E-9 6.010574E-1 8.487409E-1 1.950106E+0 5.252525E-9 6.938529E-1 8.482519E-1 2.578209E+0 5.454545E-9 1.282064E+0 8.451281E-1 2.670188E+0 5.656566E-9 2.036732E+0 8.413641E-1 2.690471E+0 5.858586E-9 2.349231E+0 8.376728E-1 2.695590E+0 6.060606E-9 2.443364E+0 8.604990E-1 2.699210E+0 6.262626E-9 2.481241E+0 9.498123E-1 2.700321E+0 6.464646E-9 2.490152E+0 1.343178E+0 2.699939E+0 6.666667E-9 2.495352E+0 1.838481E+0 2.699671E+0 6.868687E-9 2.498969E+0 2.078065E+0 2.699799E+0 7.070707E-9 2.499178E+0 2.170036E+0 2.699958E+0 7.272727E-9 2.499326E+0 2.215621E+0 2.699978E+0 7.474747E-9 2.499508E+0 2.249685E+0 2.699931E+0 7.676768E-9 2.499696E+0 2.270316E+0 2.699905E+0 7.878788E-9 2.499837E+0 2.290537E+0 2.699937E+0 8.080808E-9 2.499871E+0 2.295327E+0 2.699949E+0 8.282828E-9 2.499876E+0 2.296964E+0 2.699950E+0 8.484848E-9 2.499873E+0 2.298151E+0 2.699955E+0 8.686869E-9 2.499890E+0 2.298644E+0 2.699959E+0 8.888889E-9 2.499914E+0 2.299110E+0 2.699962E+0 9.090909E-9 2.499932E+0 2.299337E+0 2.699965E+0 9.292929E-9 2.499925E+0 2.299487E+0 2.699968E+0 9.494949E-9 2.499918E+0 2.299614E+0 2.699971E+0 9.696970E-9 2.499929E+0 2.299685E+0 2.699973E+0 9.898990E-9 2.499948E+0 2.299755E+0 2.699975E+0 1.010101E-8 2.499959E+0 2.299795E+0 2.699977E+0 1.030303E-8 2.499948E+0 2.299827E+0 2.699979E+0 1.050505E-8 2.499938E+0 2.299857E+0 2.699981E+0 1.070707E-8 2.499948E+0 2.299879E+0 2.699982E+0 1.090909E-8 2.499965E+0 2.299900E+0 2.699983E+0 1.111111E-8 2.499972E+0 2.299909E+0 2.699984E+0 1.131313E-8 2.499958E+0 2.299916E+0 2.699985E+0 1.151515E-8 2.499946E+0 2.299923E+0 2.699986E+0 1.171717E-8 2.499958E+0 2.299930E+0 2.699987E+0 1.191919E-8 2.499977E+0 2.299937E+0 2.699987E+0 1.212121E-8 2.499984E+0 2.299940E+0 2.699988E+0 1.232323E-8 2.499968E+0 2.299942E+0 2.699989E+0 1.252525E-8 2.499953E+0 2.299946E+0 2.699990E+0 1.272727E-8 2.499965E+0 2.299954E+0 2.699990E+0 1.292929E-8 2.499982E+0 2.299960E+0 2.699990E+0 1.313131E-8 2.499987E+0 2.299956E+0 2.699990E+0 1.333333E-8 2.499974E+0 2.299951E+0 2.699991E+0 1.353535E-8 2.499963E+0 2.299951E+0 2.699992E+0 1.373737E-8 2.499973E+0 2.299956E+0 2.699992E+0 1.393939E-8 2.499988E+0 2.299961E+0 2.699992E+0 1.414141E-8 2.499990E+0 2.299962E+0 2.699992E+0 1.434343E-8 2.499978E+0 2.299962E+0 2.699992E+0 1.454545E-8 2.499968E+0 2.299963E+0 2.699993E+0 1.474747E-8 2.499978E+0 2.299965E+0 2.699993E+0 1.494949E-8 2.499992E+0 2.299966E+0 2.699993E+0 1.515152E-8 2.499993E+0 2.299966E+0 2.699993E+0 1.535354E-8 2.499981E+0 2.299965E+0 2.699993E+0 1.555556E-8 2.499972E+0 2.299966E+0 2.699994E+0 1.575758E-8 2.499982E+0 2.299969E+0 2.699994E+0 1.595960E-8 2.499995E+0 2.299971E+0 2.699993E+0 1.616162E-8 2.499994E+0 2.299970E+0 2.699994E+0 1.636364E-8 2.499983E+0 2.299970E+0 2.699994E+0 1.656566E-8 2.499975E+0 2.299971E+0 2.699994E+0 1.676768E-8 2.499985E+0 2.299973E+0 2.699994E+0 1.696970E-8 2.499997E+0 2.299975E+0 2.699994E+0 1.717172E-8 2.499995E+0 2.299974E+0 2.699994E+0 1.737374E-8 2.499984E+0 2.299973E+0 2.699994E+0 1.757576E-8 2.499978E+0 2.299974E+0 2.699994E+0 1.777778E-8 2.499987E+0 2.299976E+0 2.699994E+0 1.797980E-8 2.499998E+0 2.299978E+0 2.699994E+0 1.818182E-8 2.499995E+0 2.299977E+0 2.699994E+0 1.838384E-8 2.499986E+0 2.299976E+0 2.699994E+0 1.858586E-8 2.499980E+0 2.299977E+0 2.699994E+0 1.878788E-8 2.499989E+0 2.299979E+0 2.699994E+0 1.898990E-8 2.499999E+0 2.299980E+0 2.699994E+0 1.919192E-8 2.499996E+0 2.299979E+0 2.699994E+0 1.939394E-8 2.499986E+0 2.299979E+0 2.699994E+0 1.959596E-8 2.499982E+0 2.299980E+0 2.699994E+0 1.979798E-8 2.499992E+0 2.299981E+0 2.699994E+0 2.000000E-8 2.500002E+0 2.299969E+0 2.699994E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.149260E-5 1.536984E-5 8.662731E-6 2.020202E-10 5.624662E-6 1.223168E-5 4.695161E-6 4.040404E-10 3.944228E-6 4.745799E-6 2.739487E-6 6.060606E-10 2.704557E-6 6.102808E-7 1.419406E-6 8.080808E-10 2.612456E-6 5.197783E-6 1.754158E-6 1.010101E-9 2.523126E-6 9.522699E-6 2.067450E-6 1.212121E-9 2.517214E-6 5.943760E-6 1.734798E-6 1.414141E-9 2.535966E-6 2.780025E-8 1.211151E-6 1.616162E-9 2.524516E-6 -1.983847E-6 1.012070E-6 1.818182E-9 2.451051E-6 4.021759E-6 1.479463E-6 2.020202E-9 2.374514E-6 9.417194E-6 1.882762E-6 2.222222E-9 2.251745E-6 5.629555E-6 1.321466E-6 2.424242E-9 2.116843E-6 -5.682609E-7 5.070031E-7 2.626263E-9 1.852773E-6 -2.418428E-6 1.736450E-7 2.828283E-9 1.375707E-6 2.900707E-6 6.336317E-7 3.030303E-9 8.645252E-7 7.254698E-6 9.282753E-7 3.232323E-9 1.104910E-8 1.925086E-6 -4.360244E-7 3.434343E-9 -9.208931E-7 -5.624355E-6 -2.180613E-6 3.636364E-9 -4.568191E-6 -9.496784E-6 -2.338839E-6 3.838384E-9 -1.185184E-5 -8.445027E-6 -3.726352E-7 4.040404E-9 -2.471871E-6 -9.086991E-6 3.643427E-5 4.242424E-9 1.323018E-4 -2.247420E-5 4.918811E-4 4.444444E-9 2.916544E-4 -3.835964E-5 1.693655E-3 4.646465E-9 9.362151E-4 1.236718E-5 -7.496189E-3 4.848485E-9 1.491298E-3 1.359839E-4 -1.052857E-2 5.050505E-9 -1.777550E-3 3.270920E-4 1.981543E-1 5.252525E-9 -2.107093E-2 1.022945E-3 1.279862E+0 5.454545E-9 -6.613958E-2 1.649526E-3 1.921522E+0 5.656566E-9 5.620071E-3 2.185946E-3 2.045627E+0 5.858586E-9 5.431872E-1 2.034899E-3 2.073292E+0 6.060606E-9 1.186236E+0 -3.594723E-3 2.084275E+0 6.262626E-9 1.493465E+0 -1.534500E-2 2.086604E+0 6.464646E-9 1.590943E+0 -3.801993E-2 2.087883E+0 6.666667E-9 1.622365E+0 -4.639799E-2 2.089048E+0 6.868687E-9 1.634714E+0 -3.871408E-2 2.089133E+0 7.070707E-9 1.644588E+0 7.563932E-2 2.089049E+0 7.272727E-9 1.647653E+0 3.380311E-1 2.089024E+0 7.474747E-9 1.649029E+0 6.154878E-1 2.089061E+0 7.676768E-9 1.650292E+0 8.369860E-1 2.089094E+0 7.878788E-9 1.651204E+0 9.734279E-1 2.089100E+0 8.080808E-9 1.651506E+0 1.065496E+0 2.089104E+0 8.282828E-9 1.651703E+0 1.099513E+0 2.089112E+0 8.484848E-9 1.651808E+0 1.125114E+0 2.089123E+0 8.686869E-9 1.651868E+0 1.137713E+0 2.089130E+0 8.888889E-9 1.651924E+0 1.144123E+0 2.089136E+0 9.090909E-9 1.651969E+0 1.149558E+0 2.089142E+0 9.292929E-9 1.652013E+0 1.151732E+0 2.089147E+0 9.494949E-9 1.652030E+0 1.153809E+0 2.089151E+0 9.696970E-9 1.652036E+0 1.154994E+0 2.089155E+0 9.898990E-9 1.652050E+0 1.155846E+0 2.089158E+0 1.010101E-8 1.652086E+0 1.156572E+0 2.089162E+0 1.030303E-8 1.652122E+0 1.156928E+0 2.089165E+0 1.050505E-8 1.652113E+0 1.157281E+0 2.089168E+0 1.070707E-8 1.652090E+0 1.157490E+0 2.089170E+0 1.090909E-8 1.652080E+0 1.157653E+0 2.089172E+0 1.111111E-8 1.652099E+0 1.157790E+0 2.089173E+0 1.131313E-8 1.652117E+0 1.157869E+0 2.089175E+0 1.151515E-8 1.652121E+0 1.157946E+0 2.089177E+0 1.171717E-8 1.652119E+0 1.157996E+0 2.089178E+0 1.191919E-8 1.652122E+0 1.158037E+0 2.089180E+0 1.212121E-8 1.652134E+0 1.158074E+0 2.089181E+0 1.232323E-8 1.652145E+0 1.158103E+0 2.089182E+0 1.252525E-8 1.652143E+0 1.158131E+0 2.089183E+0 1.272727E-8 1.652138E+0 1.158144E+0 2.089184E+0 1.292929E-8 1.652138E+0 1.158153E+0 2.089184E+0 1.313131E-8 1.652148E+0 1.158169E+0 2.089185E+0 1.333333E-8 1.652157E+0 1.158195E+0 2.089186E+0 1.353535E-8 1.652154E+0 1.158217E+0 2.089187E+0 1.373737E-8 1.652149E+0 1.158206E+0 2.089187E+0 1.393939E-8 1.652150E+0 1.158189E+0 2.089187E+0 1.414141E-8 1.652158E+0 1.158186E+0 2.089188E+0 1.434343E-8 1.652166E+0 1.158203E+0 2.089188E+0 1.454545E-8 1.652163E+0 1.158216E+0 2.089189E+0 1.474747E-8 1.652158E+0 1.158211E+0 2.089189E+0 1.494949E-8 1.652159E+0 1.158203E+0 2.089189E+0 1.515152E-8 1.652167E+0 1.158205E+0 2.089190E+0 1.535354E-8 1.652172E+0 1.158217E+0 2.089190E+0 1.555556E-8 1.652169E+0 1.158227E+0 2.089190E+0 1.575758E-8 1.652165E+0 1.158223E+0 2.089190E+0 1.595960E-8 1.652166E+0 1.158216E+0 2.089190E+0 1.616162E-8 1.652173E+0 1.158219E+0 2.089191E+0 1.636364E-8 1.652177E+0 1.158229E+0 2.089191E+0 1.656566E-8 1.652174E+0 1.158236E+0 2.089191E+0 1.676768E-8 1.652170E+0 1.158233E+0 2.089191E+0 1.696970E-8 1.652172E+0 1.158228E+0 2.089191E+0 1.717172E-8 1.652177E+0 1.158231E+0 2.089191E+0 1.737374E-8 1.652181E+0 1.158239E+0 2.089191E+0 1.757576E-8 1.652178E+0 1.158244E+0 2.089192E+0 1.777778E-8 1.652174E+0 1.158241E+0 2.089191E+0 1.797980E-8 1.652176E+0 1.158237E+0 2.089191E+0 1.818182E-8 1.652181E+0 1.158240E+0 2.089191E+0 1.838384E-8 1.652184E+0 1.158247E+0 2.089192E+0 1.858586E-8 1.652181E+0 1.158251E+0 2.089192E+0 1.878788E-8 1.652177E+0 1.158248E+0 2.089192E+0 1.898990E-8 1.652179E+0 1.158245E+0 2.089192E+0 1.919192E-8 1.652183E+0 1.158248E+0 2.089192E+0 1.939394E-8 1.652186E+0 1.158253E+0 2.089192E+0 1.959596E-8 1.652183E+0 1.158256E+0 2.089192E+0 1.979798E-8 1.652179E+0 1.158253E+0 2.089191E+0 2.000000E-8 1.652174E+0 1.158249E+0 2.089190E+0 | |[End data_o | |====================================================================== [End]