|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ34 | TinyLogic(tm) UHS Triple Buffer | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz34k8x_165.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz34 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.352787E-1 -6.787791E-1 -5.914209E-1 -1.700000E+0 -5.672800E-1 -6.108007E-1 -5.233861E-1 -1.600000E+0 -4.995484E-1 -5.430837E-1 -4.556278E-1 -1.500000E+0 -4.321573E-1 -4.756937E-1 -3.882146E-1 -1.400000E+0 -3.652121E-1 -4.087238E-1 -3.212559E-1 -1.300000E+0 -2.988739E-1 -3.423127E-1 -2.549382E-1 -1.200000E+0 -2.334161E-1 -2.766816E-1 -1.896115E-1 -1.100000E+0 -1.693293E-1 -2.121955E-1 -1.260357E-1 -1.000000E+0 -1.076959E-1 -1.495543E-1 -6.633831E-2 -9.000000E-1 -5.148660E-2 -9.029315E-2 -1.964474E-2 -8.000000E-1 -1.148275E-2 -3.859977E-2 -7.402391E-3 -7.000000E-1 -1.886491E-3 -6.802346E-3 -4.282363E-3 -6.000000E-1 -6.473887E-4 -5.115595E-4 -1.252173E-3 -5.000000E-1 -8.738233E-5 -6.589806E-5 -1.307808E-4 -4.000000E-1 -5.585102E-6 -7.122680E-6 -4.870749E-6 -3.000000E-1 -2.509000E-7 -5.163608E-7 -1.185647E-7 -2.000000E-1 -3.595309E-8 -5.315988E-8 -3.239322E-8 -1.000000E-1 -2.412405E-8 -2.347676E-8 -2.550705E-8 2.220446E-16 -1.800136E-8 -1.651928E-8 -1.950003E-8 1.000000E-1 -1.199944E-8 -1.048882E-8 -1.350013E-8 2.000000E-1 -5.999483E-9 -4.486771E-9 -7.500263E-9 3.000000E-1 3.922287E-13 1.513813E-9 -1.500402E-9 4.000000E-1 6.000315E-9 7.514216E-9 4.499460E-9 5.000000E-1 1.200024E-8 1.351457E-8 1.049932E-8 6.000000E-1 1.800004E-8 1.951485E-8 1.649918E-8 7.000000E-1 2.400001E-8 2.551505E-8 2.249904E-8 8.000000E-1 2.999999E-8 3.151560E-8 2.849902E-8 9.000000E-1 3.599985E-8 3.751580E-8 3.449877E-8 1.000000E+0 4.199971E-8 4.351612E-8 4.049863E-8 1.100000E+0 4.799957E-8 4.951654E-8 4.649849E-8 1.200000E+0 5.399932E-8 5.551674E-8 5.249858E-8 1.300000E+0 5.999952E-8 6.151694E-8 5.849844E-8 1.400000E+0 6.599927E-8 6.751736E-8 6.449807E-8 1.500000E+0 7.199924E-8 7.351756E-8 7.049794E-8 1.600000E+0 7.799921E-8 7.951798E-8 7.649780E-8 1.700000E+0 8.399873E-8 8.551841E-8 8.249766E-8 1.800000E+0 8.999894E-8 9.151861E-8 8.849752E-8 | [POWER Clamp] 0.0 8.999894E-8 8.251808E-8 9.749731E-8 -10.000000E-2 9.599868E-8 8.851874E-8 1.034976E-7 -2.000000E-1 1.019987E-7 9.451871E-8 1.094970E-7 -3.000000E-1 1.079984E-7 1.005191E-7 1.154969E-7 -4.000000E-1 1.139984E-7 1.065193E-7 1.214968E-7 -5.000000E-1 1.199979E-7 1.125198E-7 1.274966E-7 -6.000000E-1 1.259979E-7 1.185206E-7 1.334965E-7 -7.000000E-1 1.319978E-7 1.245208E-7 1.394963E-7 -8.000000E-1 1.379983E-7 1.305210E-7 1.454967E-7 -9.000000E-1 1.439982E-7 1.365217E-7 1.514961E-7 -10.000000E-1 1.499978E-7 1.425214E-7 1.574959E-7 -1.100000E+0 1.559978E-7 1.485216E-7 1.634958E-7 -1.200000E+0 1.619977E-7 1.545219E-7 1.694957E-7 -1.300000E+0 1.679977E-7 1.605225E-7 1.754955E-7 -1.400000E+0 1.739977E-7 1.665227E-7 1.814958E-7 -1.500000E+0 1.799972E-7 1.725229E-7 1.874957E-7 -1.600000E+0 1.859967E-7 1.785232E-7 1.934955E-7 -1.700000E+0 1.919972E-7 1.845238E-7 1.994954E-7 -1.800000E+0 1.979971E-7 1.905245E-7 2.054953E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.887082E-2 7.075743E-2 1.392184E-1 -1.700000E+0 9.230830E-2 6.613479E-2 1.303778E-1 -1.600000E+0 8.578652E-2 6.140920E-2 1.215838E-1 -1.500000E+0 7.933424E-2 5.666678E-2 1.128404E-1 -1.400000E+0 7.296193E-2 5.197248E-2 1.041525E-1 -1.300000E+0 6.667650E-2 4.735299E-2 9.552693E-2 -1.200000E+0 6.048489E-2 4.282018E-2 8.697471E-2 -1.100000E+0 5.439531E-2 3.838262E-2 7.851850E-2 -10.000000E-1 4.841923E-2 3.404857E-2 7.022166E-2 -9.000000E-1 4.257672E-2 2.982807E-2 6.231916E-2 -8.000000E-1 3.691239E-2 2.573549E-2 5.493626E-2 -7.000000E-1 3.154624E-2 2.179059E-2 4.768570E-2 -6.000000E-1 2.652484E-2 1.802913E-2 4.051123E-2 -5.000000E-1 2.166932E-2 1.452001E-2 3.342235E-2 -4.000000E-1 1.695321E-2 1.123678E-2 2.643396E-2 -3.000000E-1 1.239596E-2 8.120645E-3 1.956618E-2 -2.000000E-1 8.025267E-3 5.185385E-3 1.284577E-2 -10.000000E-2 3.877463E-3 2.463838E-3 6.308147E-3 0.0 4.378976E-7 4.054320E-7 4.663506E-7 1.000000E-1 -3.478712E-3 -2.126524E-3 -5.838646E-3 2.000000E-1 -6.468250E-3 -3.875531E-3 -1.100068E-2 3.000000E-1 -8.966229E-3 -5.252845E-3 -1.547616E-2 4.000000E-1 -1.098013E-2 -6.278532E-3 -1.926384E-2 5.000000E-1 -1.253444E-2 -6.995169E-3 -2.237726E-2 6.000000E-1 -1.367997E-2 -7.470475E-3 -2.485476E-2 7.000000E-1 -1.449656E-2 -7.782930E-3 -2.676953E-2 8.000000E-1 -1.507870E-2 -7.998442E-3 -2.822886E-2 9.000000E-1 -1.551042E-2 -8.159728E-3 -2.935334E-2 1.000000E+0 -1.585065E-2 -8.290543E-3 -3.024823E-2 1.100000E+0 -1.613497E-2 -8.403401E-3 -3.098907E-2 1.200000E+0 -1.638358E-2 -8.504960E-3 -3.162439E-2 1.300000E+0 -1.660793E-2 -8.598912E-3 -3.218438E-2 1.400000E+0 -1.681480E-2 -8.687418E-3 -3.268814E-2 1.500000E+0 -1.700839E-2 -8.771814E-3 -3.314830E-2 1.600000E+0 -1.719146E-2 -8.852975E-3 -3.357357E-2 1.700000E+0 -1.736592E-2 -8.931503E-3 -3.397028E-2 1.800000E+0 -1.753317E-2 -9.007833E-3 -3.434313E-2 1.900000E+0 -1.769423E-2 -9.082364E-3 -3.469578E-2 2.000000E+0 -1.784994E-2 -9.156638E-3 -3.503112E-2 2.100000E+0 -1.800106E-2 -9.246428E-3 -3.535148E-2 2.200000E+0 -1.815122E-2 -9.481477E-3 -3.565877E-2 2.300000E+0 -1.834972E-2 -1.129539E-2 -3.595485E-2 2.400000E+0 -1.896233E-2 -2.988804E-2 -3.625305E-2 2.500000E+0 -2.069787E-2 -8.755076E-2 -3.677381E-2 2.600000E+0 -3.029074E-2 -1.663107E-1 -3.863768E-2 2.700000E+0 -7.897554E-2 -2.532554E-1 -4.244280E-2 2.800000E+0 -1.566197E-1 -3.441291E-1 -4.775465E-2 2.900000E+0 -2.439783E-1 -4.372483E-1 -7.765532E-2 3.000000E+0 -3.354516E-1 -5.318027E-1 -1.500524E-1 3.100000E+0 -4.291247E-1 -6.273541E-1 -2.373973E-1 3.200000E+0 -5.241489E-1 -7.236306E-1 -3.296033E-1 3.300000E+0 -6.200880E-1 -8.204589E-1 -4.240841E-1 3.400000E+0 -7.166801E-1 -9.177205E-1 -5.198687E-1 3.500000E+0 -8.137626E-1 -1.015331E+0 -6.164943E-1 3.600000E+0 -9.112267E-1 -1.113229E+0 -7.137056E-1 | [Pulldown] -1.800000E+0 -9.025387E-1 -9.623872E-1 -8.420148E-1 -1.700000E+0 -8.053413E-1 -8.650941E-1 -7.446675E-1 -1.600000E+0 -7.085906E-1 -7.682210E-1 -6.478407E-1 -1.500000E+0 -6.124273E-1 -6.718800E-1 -5.517570E-1 -1.400000E+0 -5.170710E-1 -5.762347E-1 -4.568222E-1 -1.300000E+0 -4.228987E-1 -4.815401E-1 -3.639060E-1 -1.200000E+0 -3.305931E-1 -3.882030E-1 -2.754434E-1 -1.100000E+0 -2.416741E-1 -2.969664E-1 -1.999680E-1 -1.000000E+0 -1.602990E-1 -2.093449E-1 -1.426814E-1 -9.000000E-1 -9.747312E-2 -1.290333E-1 -9.888547E-2 -8.000000E-1 -6.056855E-2 -6.611981E-2 -8.201160E-2 -7.000000E-1 -4.803869E-2 -3.493496E-2 -7.081798E-2 -6.000000E-1 -4.045053E-2 -2.631110E-2 -5.964568E-2 -5.000000E-1 -3.322397E-2 -2.133351E-2 -4.930447E-2 -4.000000E-1 -2.625386E-2 -1.666399E-2 -3.933583E-2 -3.000000E-1 -1.940633E-2 -1.215317E-2 -2.940447E-2 -2.000000E-1 -1.270320E-2 -7.828130E-3 -1.950587E-2 -1.000000E-1 -6.206450E-3 -3.749514E-3 -9.684819E-3 2.220446E-16 -8.637664E-7 -8.122117E-7 -9.009801E-7 1.000000E-1 5.654703E-3 3.301276E-3 9.095010E-3 2.000000E-1 1.058155E-2 6.119360E-3 1.719740E-2 3.000000E-1 1.479521E-2 8.468516E-3 2.430484E-2 4.000000E-1 1.831368E-2 1.036593E-2 3.041983E-2 5.000000E-1 2.115802E-2 1.183330E-2 3.554695E-2 6.000000E-1 2.335596E-2 1.290309E-2 3.969243E-2 7.000000E-1 2.495436E-2 1.362997E-2 4.287318E-2 8.000000E-1 2.604130E-2 1.409679E-2 4.515066E-2 9.000000E-1 2.674999E-2 1.439514E-2 4.667635E-2 1.000000E+0 2.721732E-2 1.459584E-2 4.767155E-2 1.100000E+0 2.754298E-2 1.474156E-2 4.833899E-2 1.200000E+0 2.778624E-2 1.485540E-2 4.881427E-2 1.300000E+0 2.797997E-2 1.494983E-2 4.917569E-2 1.400000E+0 2.814251E-2 1.503179E-2 4.946695E-2 1.500000E+0 2.828448E-2 1.510536E-2 4.971293E-2 1.600000E+0 2.841229E-2 1.517306E-2 4.992842E-2 1.700000E+0 2.853003E-2 1.523650E-2 5.012255E-2 1.800000E+0 2.864034E-2 1.529676E-2 5.030122E-2 1.900000E+0 2.874505E-2 1.535461E-2 5.046838E-2 2.000000E+0 2.884545E-2 1.541085E-2 5.062678E-2 2.100000E+0 2.894245E-2 1.547275E-2 5.077834E-2 2.200000E+0 2.903675E-2 1.563114E-2 5.092451E-2 2.300000E+0 2.912904E-2 1.603350E-2 5.106636E-2 2.400000E+0 2.922759E-2 1.658508E-2 5.120474E-2 2.500000E+0 2.950310E-2 1.721144E-2 5.134035E-2 2.600000E+0 3.022293E-2 1.787873E-2 5.147389E-2 2.700000E+0 3.115270E-2 1.856385E-2 5.161486E-2 2.800000E+0 3.216432E-2 1.925049E-2 5.207472E-2 2.900000E+0 3.321160E-2 1.992467E-2 5.342201E-2 3.000000E+0 3.427090E-2 2.057137E-2 5.505716E-2 3.100000E+0 3.532575E-2 2.117214E-2 5.675784E-2 3.200000E+0 3.636170E-2 2.170140E-2 5.846794E-2 3.300000E+0 3.736389E-2 2.211796E-2 6.016210E-2 3.400000E+0 3.831490E-2 2.233889E-2 6.182358E-2 3.500000E+0 3.919178E-2 2.210569E-2 6.343808E-2 3.600000E+0 3.996022E-2 1.937455E-2 6.499073E-2 | [Ramp] dV/dt_r 4.989E-1/5.582E-10 2.787E-1/8.486E-10 8.353E-1/3.706E-10 dV/dt_f 7.149E-1/1.034E-9 4.054E-1/1.619E-9 9.298E-1/5.398E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799992E+0 1.649991E+0 1.949994E+0 2.020202E-10 1.799996E+0 1.649993E+0 1.949998E+0 4.040404E-10 1.799997E+0 1.649996E+0 1.949999E+0 6.060606E-10 1.799999E+0 1.649998E+0 1.949999E+0 8.080808E-10 1.799998E+0 1.649997E+0 1.949999E+0 1.010101E-9 1.799998E+0 1.649997E+0 1.949999E+0 1.212121E-9 1.799999E+0 1.649997E+0 1.949999E+0 1.414141E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.616162E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.818182E-9 1.799999E+0 1.649997E+0 1.949999E+0 2.020202E-9 1.799998E+0 1.649997E+0 1.949999E+0 2.222222E-9 1.799999E+0 1.649997E+0 1.949999E+0 2.424242E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.626263E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.828283E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.030303E-9 1.799998E+0 1.649997E+0 1.949999E+0 3.232323E-9 1.799999E+0 1.649997E+0 1.949999E+0 3.434343E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.636364E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.838384E-9 1.799999E+0 1.649997E+0 1.949999E+0 4.040404E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.242424E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.444444E-9 1.799999E+0 1.649997E+0 1.949999E+0 4.646465E-9 1.799999E+0 1.649997E+0 1.949999E+0 4.848485E-9 1.799998E+0 1.649997E+0 1.949999E+0 5.050505E-9 1.799998E+0 1.649997E+0 1.949999E+0 5.252525E-9 1.799999E+0 1.649997E+0 1.950000E+0 5.454545E-9 1.799999E+0 1.649997E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.649997E+0 1.950001E+0 5.858586E-9 1.800000E+0 1.649997E+0 1.950003E+0 6.060606E-9 1.800001E+0 1.649998E+0 1.950005E+0 6.262626E-9 1.800005E+0 1.649999E+0 1.950009E+0 6.464646E-9 1.800008E+0 1.650000E+0 1.950013E+0 6.666667E-9 1.800012E+0 1.650003E+0 1.950018E+0 6.868687E-9 1.800016E+0 1.650006E+0 1.950024E+0 7.070707E-9 1.800020E+0 1.650010E+0 1.949994E+0 7.272727E-9 1.800022E+0 1.650014E+0 1.949812E+0 7.474747E-9 1.800025E+0 1.650018E+0 1.949616E+0 7.676768E-9 1.800029E+0 1.650023E+0 1.949014E+0 7.878788E-9 1.800033E+0 1.650029E+0 1.948243E+0 8.080808E-9 1.800020E+0 1.650035E+0 1.947319E+0 8.282828E-9 1.799844E+0 1.650041E+0 1.948289E+0 8.484848E-9 1.799264E+0 1.650048E+0 1.957770E+0 8.686869E-9 1.798828E+0 1.650056E+0 1.944420E+0 8.888889E-9 1.798475E+0 1.650065E+0 1.770178E+0 9.090909E-9 1.798156E+0 1.650037E+0 1.475956E+0 9.292929E-9 1.797951E+0 1.649884E+0 1.079930E+0 9.494949E-9 1.797750E+0 1.649727E+0 7.946888E-1 9.696970E-9 1.800223E+0 1.649374E+0 6.297735E-1 9.898990E-9 1.805410E+0 1.649002E+0 5.085611E-1 1.010101E-8 1.803222E+0 1.648714E+0 4.782385E-1 1.030303E-8 1.777926E+0 1.648430E+0 4.554387E-1 1.050505E-8 1.751576E+0 1.648379E+0 4.402867E-1 1.070707E-8 1.653444E+0 1.648327E+0 4.314028E-1 1.090909E-8 1.479944E+0 1.648109E+0 4.228607E-1 1.111111E-8 1.296978E+0 1.647717E+0 4.185459E-1 1.131313E-8 1.134424E+0 1.647322E+0 4.157449E-1 1.151515E-8 1.007786E+0 1.648341E+0 4.136858E-1 1.171717E-8 8.977087E-1 1.649677E+0 4.119252E-1 1.191919E-8 8.295861E-1 1.651809E+0 4.109214E-1 1.212121E-8 7.631036E-1 1.653969E+0 4.099407E-1 1.232323E-8 7.248936E-1 1.656132E+0 4.093584E-1 1.252525E-8 6.958214E-1 1.657752E+0 4.089048E-1 1.272727E-8 6.723312E-1 1.658964E+0 4.085359E-1 1.292929E-8 6.600219E-1 1.657450E+0 4.083363E-1 1.313131E-8 6.481054E-1 1.638503E+0 4.081430E-1 1.333333E-8 6.408396E-1 1.618824E+0 4.080246E-1 1.353535E-8 6.348663E-1 1.570308E+0 4.079270E-1 1.373737E-8 6.300998E-1 1.504153E+0 4.078507E-1 1.393939E-8 6.272773E-1 1.436717E+0 4.078087E-1 1.414141E-8 6.245628E-1 1.363478E+0 4.077681E-1 1.434343E-8 6.228273E-1 1.290020E+0 4.077408E-1 1.454545E-8 6.213208E-1 1.232467E+0 4.077166E-1 1.474747E-8 6.201685E-1 1.182729E+0 4.076971E-1 1.494949E-8 6.194799E-1 1.136711E+0 4.076839E-1 1.515152E-8 6.188210E-1 1.103423E+0 4.076714E-1 1.535354E-8 6.183819E-1 1.070557E+0 4.076635E-1 1.555556E-8 6.179847E-1 1.046675E+0 4.076565E-1 1.575758E-8 6.176948E-1 1.026279E+0 4.076546E-1 1.595960E-8 6.175197E-1 1.007909E+0 4.076584E-1 1.616162E-8 6.173527E-1 9.949924E-1 4.076609E-1 1.636364E-8 6.172359E-1 9.822281E-1 4.076560E-1 1.656566E-8 6.171266E-1 9.734119E-1 4.076501E-1 1.676768E-8 6.170509E-1 9.657716E-1 4.076493E-1 1.696970E-8 6.170045E-1 9.589697E-1 4.076531E-1 1.717172E-8 6.169596E-1 9.539887E-1 4.076556E-1 1.737374E-8 6.169224E-1 9.490483E-1 4.076517E-1 1.757576E-8 6.168860E-1 9.457114E-1 4.076471E-1 1.777778E-8 6.168505E-1 9.427253E-1 4.076472E-1 1.797980E-8 6.168157E-1 9.400908E-1 4.076507E-1 1.818182E-8 6.167883E-1 9.380836E-1 4.076530E-1 1.838384E-8 6.167970E-1 9.360863E-1 4.076493E-1 1.858586E-8 6.168083E-1 9.347875E-1 4.076452E-1 1.878788E-8 6.168155E-1 9.335926E-1 4.076456E-1 1.898990E-8 6.168204E-1 9.325437E-1 4.076488E-1 1.919192E-8 6.168223E-1 9.317118E-1 4.076507E-1 1.939394E-8 6.168109E-1 9.308817E-1 4.076472E-1 1.959596E-8 6.167991E-1 9.303672E-1 4.076436E-1 1.979798E-8 6.168006E-1 9.298800E-1 4.076448E-1 2.000000E-8 6.168083E-1 9.294024E-1 4.076482E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.935239E-1 4.263866E-1 1.296833E+0 2.020202E-10 7.935205E-1 4.263799E-1 1.296834E+0 4.040404E-10 7.935186E-1 4.263771E-1 1.296834E+0 6.060606E-10 7.935173E-1 4.263750E-1 1.296834E+0 8.080808E-10 7.935173E-1 4.263750E-1 1.296834E+0 1.010101E-9 7.935173E-1 4.263750E-1 1.296834E+0 1.212121E-9 7.935171E-1 4.263745E-1 1.296834E+0 1.414141E-9 7.935169E-1 4.263739E-1 1.296834E+0 1.616162E-9 7.935168E-1 4.263738E-1 1.296834E+0 1.818182E-9 7.935170E-1 4.263745E-1 1.296834E+0 2.020202E-9 7.935173E-1 4.263751E-1 1.296834E+0 2.222222E-9 7.935171E-1 4.263747E-1 1.296834E+0 2.424242E-9 7.935168E-1 4.263740E-1 1.296834E+0 2.626263E-9 7.935168E-1 4.263738E-1 1.296834E+0 2.828283E-9 7.935172E-1 4.263745E-1 1.296834E+0 3.030303E-9 7.935175E-1 4.263751E-1 1.296834E+0 3.232323E-9 7.935172E-1 4.263747E-1 1.296834E+0 3.434343E-9 7.935167E-1 4.263740E-1 1.296834E+0 3.636364E-9 7.935167E-1 4.263740E-1 1.296834E+0 3.838384E-9 7.935171E-1 4.263747E-1 1.296834E+0 4.040404E-9 7.935175E-1 4.263753E-1 1.296834E+0 4.242424E-9 7.935173E-1 4.263749E-1 1.296834E+0 4.444444E-9 7.935170E-1 4.263743E-1 1.296834E+0 4.646465E-9 7.935169E-1 4.263743E-1 1.296834E+0 4.848485E-9 7.935172E-1 4.263750E-1 1.296834E+0 5.050505E-9 7.935174E-1 4.263756E-1 1.296834E+0 5.252525E-9 7.935170E-1 4.263752E-1 1.296834E+0 5.454545E-9 7.935164E-1 4.263746E-1 1.296833E+0 5.656566E-9 7.935155E-1 4.263746E-1 1.296832E+0 5.858586E-9 7.935141E-1 4.263750E-1 1.296830E+0 6.060606E-9 7.935121E-1 4.263751E-1 1.296828E+0 6.262626E-9 7.935068E-1 4.263736E-1 1.296823E+0 6.464646E-9 7.935010E-1 4.263719E-1 1.296817E+0 6.666667E-9 7.934945E-1 4.263695E-1 1.296796E+0 6.868687E-9 7.934874E-1 4.263666E-1 1.296763E+0 7.070707E-9 7.934729E-1 4.263635E-1 1.296772E+0 7.272727E-9 7.934263E-1 4.263596E-1 1.296965E+0 7.474747E-9 7.933767E-1 4.263555E-1 1.297176E+0 7.676768E-9 7.933121E-1 4.263503E-1 1.298140E+0 7.878788E-9 7.932385E-1 4.263444E-1 1.301005E+0 8.080808E-9 7.931656E-1 4.263279E-1 1.304301E+0 8.282828E-9 7.931735E-1 4.262712E-1 1.295331E+0 8.484848E-9 7.940383E-1 4.262121E-1 1.214582E+0 8.686869E-9 7.973901E-1 4.261319E-1 9.317902E-1 8.888889E-9 8.015947E-1 4.260418E-1 5.653990E-1 9.090909E-9 8.045018E-1 4.259797E-1 1.737997E-1 9.292929E-9 8.030697E-1 4.260111E-1 2.775394E-2 9.494949E-9 8.015078E-1 4.260454E-1 1.631191E-2 9.696970E-9 7.738204E-1 4.264492E-1 1.016038E-2 9.898990E-9 6.992135E-1 4.279061E-1 6.144959E-3 1.010101E-8 5.956559E-1 4.299000E-1 4.276484E-3 1.030303E-8 4.471932E-1 4.319240E-1 2.917619E-3 1.050505E-8 2.985245E-1 4.359200E-1 1.578792E-3 1.070707E-8 1.457582E-1 4.399160E-1 1.119462E-3 1.090909E-8 6.713376E-2 4.448035E-1 7.470655E-4 1.111111E-8 1.977610E-2 4.504875E-1 4.702634E-4 1.131313E-8 1.416687E-2 4.565552E-1 3.682784E-4 1.151515E-8 1.039653E-2 4.588875E-1 2.763745E-4 1.171717E-8 7.243394E-3 4.480490E-1 2.009165E-4 1.191919E-8 5.654018E-3 4.221375E-1 1.671258E-4 1.212121E-8 4.096344E-3 3.956585E-1 1.337891E-4 1.232323E-8 3.085173E-3 3.590286E-1 1.082780E-4 1.252525E-8 2.250634E-3 3.144393E-1 8.529612E-5 1.272727E-8 1.583107E-3 2.691927E-1 6.776962E-5 1.292929E-8 1.250106E-3 2.193887E-1 6.117021E-5 1.313131E-8 9.257997E-4 1.693898E-1 5.448295E-5 1.333333E-8 7.044306E-4 1.254635E-1 4.675575E-5 1.353535E-8 5.116707E-4 8.541142E-2 3.873952E-5 1.373737E-8 3.699721E-4 4.950573E-2 3.388662E-5 1.393939E-8 3.105313E-4 3.358486E-2 3.412977E-5 1.414141E-8 2.515691E-4 1.843598E-2 3.367910E-5 1.434343E-8 1.969493E-4 1.222351E-2 2.693331E-5 1.454545E-8 1.433451E-4 1.060440E-2 1.871528E-5 1.474747E-8 1.107187E-4 8.990599E-3 1.553396E-5 1.494949E-8 1.055622E-4 7.395977E-3 1.894805E-5 1.515152E-8 9.882451E-5 5.802008E-3 2.147211E-5 1.535354E-8 8.039832E-5 4.907755E-3 1.741691E-5 1.555556E-8 5.973986E-5 4.298607E-3 1.210518E-5 1.575758E-8 5.064629E-5 3.687842E-3 1.086319E-5 1.595960E-8 5.393171E-5 3.072523E-3 1.397740E-5 1.616162E-8 5.549509E-5 2.457071E-3 1.618701E-5 1.636364E-8 4.627449E-5 2.091962E-3 1.273176E-5 1.656566E-8 3.544476E-5 1.805691E-3 8.431225E-6 1.676768E-8 3.209358E-5 1.529061E-3 7.890978E-6 1.696970E-8 3.529489E-5 1.274255E-3 1.064539E-5 1.717172E-8 3.677410E-5 1.019960E-3 1.246764E-5 1.737374E-8 2.886662E-5 8.704198E-4 9.208951E-6 1.757576E-8 1.994043E-5 7.453719E-4 5.398839E-6 1.777778E-8 2.028336E-5 6.291182E-4 5.382070E-6 1.797980E-8 2.725619E-5 5.291710E-4 8.078549E-6 1.818182E-8 3.163404E-5 4.295029E-4 9.801208E-6 1.838384E-8 2.345344E-5 3.696363E-4 6.811061E-6 1.858586E-8 1.440784E-5 3.162221E-4 3.496308E-6 1.878788E-8 1.562150E-5 2.687048E-4 3.905526E-6 1.898990E-8 2.278326E-5 2.302626E-4 6.473823E-6 1.919192E-8 2.718413E-5 1.919107E-4 8.024840E-6 1.939394E-8 1.954027E-5 1.673501E-4 5.137831E-6 1.959596E-8 1.153232E-5 1.441451E-4 2.116675E-6 1.979798E-8 1.554539E-5 1.245288E-4 3.801795E-6 2.000000E-8 2.513775E-5 1.095372E-4 7.671233E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.167832E-1 9.271483E-1 4.076515E-1 2.020202E-10 6.167792E-1 9.271480E-1 4.076472E-1 4.040404E-10 6.167761E-1 9.271448E-1 4.076455E-1 6.060606E-10 6.167736E-1 9.271426E-1 4.076442E-1 8.080808E-10 6.167731E-1 9.271405E-1 4.076439E-1 1.010101E-9 6.167726E-1 9.271409E-1 4.076437E-1 1.212121E-9 6.167725E-1 9.271414E-1 4.076436E-1 1.414141E-9 6.167725E-1 9.271414E-1 4.076436E-1 1.616162E-9 6.167725E-1 9.271410E-1 4.076436E-1 1.818182E-9 6.167725E-1 9.271406E-1 4.076436E-1 2.020202E-9 6.167725E-1 9.271409E-1 4.076436E-1 2.222222E-9 6.167724E-1 9.271411E-1 4.076436E-1 2.424242E-9 6.167724E-1 9.271410E-1 4.076436E-1 2.626263E-9 6.167724E-1 9.271407E-1 4.076436E-1 2.828283E-9 6.167724E-1 9.271405E-1 4.076436E-1 3.030303E-9 6.167724E-1 9.271405E-1 4.076436E-1 3.232323E-9 6.167724E-1 9.271406E-1 4.076436E-1 3.434343E-9 6.167723E-1 9.271405E-1 4.076436E-1 3.636364E-9 6.167723E-1 9.271402E-1 4.076437E-1 3.838384E-9 6.167724E-1 9.271400E-1 4.076437E-1 4.040404E-9 6.167724E-1 9.271400E-1 4.076438E-1 4.242424E-9 6.167726E-1 9.271400E-1 4.076439E-1 4.444444E-9 6.167729E-1 9.271409E-1 4.076440E-1 4.646465E-9 6.167735E-1 9.271422E-1 4.076440E-1 4.848485E-9 6.167747E-1 9.271426E-1 4.076445E-1 5.050505E-9 6.167762E-1 9.271404E-1 4.076458E-1 5.252525E-9 6.167792E-1 9.271382E-1 4.076471E-1 5.454545E-9 6.167825E-1 9.271428E-1 4.076508E-1 5.656566E-9 6.167888E-1 9.271494E-1 4.076552E-1 5.858586E-9 6.167977E-1 9.271549E-1 4.076664E-1 6.060606E-9 6.168093E-1 9.271577E-1 4.077844E-1 6.262626E-9 6.168350E-1 9.271604E-1 4.077771E-1 6.464646E-9 6.168624E-1 9.271729E-1 4.093738E-1 6.666667E-9 6.168359E-1 9.271877E-1 4.113866E-1 6.868687E-9 6.167701E-1 9.272086E-1 4.276482E-1 7.070707E-9 6.166527E-1 9.272414E-1 7.229442E-1 7.272727E-9 6.159013E-1 9.272742E-1 1.352129E+0 7.474747E-9 6.136580E-1 9.273646E-1 1.747546E+0 7.676768E-9 6.098130E-1 9.274639E-1 1.888088E+0 7.878788E-9 6.051127E-1 9.275618E-1 1.930111E+0 8.080808E-9 6.022976E-1 9.276573E-1 1.940322E+0 8.282828E-9 6.274935E-1 9.277528E-1 1.948558E+0 8.484848E-9 7.977180E-1 9.269439E-1 1.949365E+0 8.686869E-9 1.046418E+0 9.260509E-1 1.949500E+0 8.888889E-9 1.326888E+0 9.237786E-1 1.949629E+0 9.090909E-9 1.579870E+0 9.197507E-1 1.949746E+0 9.292929E-9 1.702311E+0 9.157228E-1 1.949824E+0 9.494949E-9 1.754855E+0 9.092826E-1 1.949901E+0 9.696970E-9 1.778835E+0 9.024214E-1 1.949923E+0 9.898990E-9 1.787246E+0 8.954838E-1 1.949925E+0 1.010101E-8 1.792958E+0 8.887275E-1 1.949929E+0 1.030303E-8 1.798589E+0 8.852160E-1 1.949939E+0 1.050505E-8 1.798799E+0 9.025849E-1 1.949950E+0 1.070707E-8 1.799010E+0 9.669601E-1 1.949954E+0 1.090909E-8 1.799195E+0 1.106398E+0 1.949957E+0 1.111111E-8 1.799360E+0 1.271586E+0 1.949955E+0 1.131313E-8 1.799546E+0 1.458383E+0 1.949957E+0 1.151515E-8 1.799688E+0 1.545673E+0 1.949963E+0 1.171717E-8 1.799794E+0 1.588167E+0 1.949967E+0 1.191919E-8 1.799809E+0 1.599792E+0 1.949970E+0 1.212121E-8 1.799825E+0 1.601911E+0 1.949972E+0 1.232323E-8 1.799857E+0 1.607487E+0 1.949974E+0 1.252525E-8 1.799894E+0 1.615742E+0 1.949975E+0 1.272727E-8 1.799918E+0 1.623991E+0 1.949976E+0 1.292929E-8 1.799915E+0 1.632203E+0 1.949978E+0 1.313131E-8 1.799914E+0 1.640412E+0 1.949979E+0 1.333333E-8 1.799927E+0 1.644769E+0 1.949980E+0 1.353535E-8 1.799944E+0 1.646375E+0 1.949981E+0 1.373737E-8 1.799953E+0 1.647585E+0 1.949982E+0 1.393939E-8 1.799948E+0 1.648723E+0 1.949983E+0 1.414141E-8 1.799946E+0 1.649167E+0 1.949984E+0 1.434343E-8 1.799958E+0 1.649443E+0 1.949984E+0 1.454545E-8 1.799974E+0 1.649622E+0 1.949985E+0 1.474747E-8 1.799977E+0 1.649668E+0 1.949985E+0 1.494949E-8 1.799964E+0 1.649714E+0 1.949986E+0 1.515152E-8 1.799954E+0 1.649754E+0 1.949987E+0 1.535354E-8 1.799963E+0 1.649793E+0 1.949987E+0 1.555556E-8 1.799976E+0 1.649821E+0 1.949987E+0 1.575758E-8 1.799977E+0 1.649838E+0 1.949988E+0 1.595960E-8 1.799966E+0 1.649855E+0 1.949988E+0 1.616162E-8 1.799957E+0 1.649871E+0 1.949988E+0 1.636364E-8 1.799968E+0 1.649886E+0 1.949988E+0 1.656566E-8 1.799980E+0 1.649898E+0 1.949989E+0 1.676768E-8 1.799981E+0 1.649907E+0 1.949989E+0 1.696970E-8 1.799971E+0 1.649915E+0 1.949989E+0 1.717172E-8 1.799963E+0 1.649925E+0 1.949989E+0 1.737374E-8 1.799973E+0 1.649935E+0 1.949989E+0 1.757576E-8 1.799985E+0 1.649941E+0 1.949990E+0 1.777778E-8 1.799984E+0 1.649944E+0 1.949990E+0 1.797980E-8 1.799974E+0 1.649949E+0 1.949990E+0 1.818182E-8 1.799968E+0 1.649959E+0 1.949990E+0 1.838384E-8 1.799977E+0 1.649970E+0 1.949990E+0 1.858586E-8 1.799988E+0 1.649971E+0 1.949990E+0 1.878788E-8 1.799986E+0 1.649968E+0 1.949990E+0 1.898990E-8 1.799977E+0 1.649965E+0 1.949990E+0 1.919192E-8 1.799971E+0 1.649968E+0 1.949990E+0 1.939394E-8 1.799981E+0 1.649972E+0 1.949990E+0 1.959596E-8 1.799991E+0 1.649972E+0 1.949990E+0 1.979798E-8 1.799985E+0 1.649970E+0 1.949990E+0 2.000000E-8 1.799971E+0 1.649968E+0 1.949989E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.076425E-5 1.463778E-5 7.773178E-6 2.020202E-10 6.137683E-6 1.045746E-5 3.490705E-6 4.040404E-10 4.400524E-6 7.521189E-6 2.477032E-6 6.060606E-10 3.111970E-6 6.525484E-6 1.722146E-6 8.080808E-10 2.991405E-6 5.557627E-6 1.641038E-6 1.010101E-9 2.874837E-6 5.258148E-6 1.562508E-6 1.212121E-9 2.878583E-6 4.958668E-6 1.561567E-6 1.414141E-9 2.917905E-6 4.985566E-6 1.583568E-6 1.616162E-9 2.930388E-6 5.263746E-6 1.587694E-6 1.818182E-9 2.887761E-6 5.500028E-6 1.555113E-6 2.020202E-9 2.848575E-6 5.312679E-6 1.526527E-6 2.222222E-9 2.861164E-6 5.125330E-6 1.558063E-6 2.424242E-9 2.887343E-6 5.200456E-6 1.605378E-6 2.626263E-9 2.920378E-6 5.439894E-6 1.615216E-6 2.828283E-9 2.964717E-6 5.624475E-6 1.563252E-6 3.030303E-9 3.003819E-6 5.472076E-6 1.519122E-6 3.232323E-9 2.990373E-6 5.319678E-6 1.553590E-6 3.434343E-9 2.964881E-6 5.414407E-6 1.606075E-6 3.636364E-9 2.966749E-6 5.633629E-6 1.552181E-6 3.838384E-9 3.005258E-6 5.819474E-6 1.355827E-6 4.040404E-9 3.018794E-6 5.863022E-6 1.132638E-6 4.242424E-9 2.844414E-6 5.906571E-6 7.075142E-7 4.444444E-9 2.633200E-6 6.050695E-6 2.428086E-7 4.646465E-9 2.167055E-6 6.234909E-6 -9.233225E-8 4.848485E-9 1.421955E-6 6.000081E-6 -1.684677E-6 5.050505E-9 5.040932E-7 4.438288E-6 -4.564270E-6 5.252525E-9 -1.453789E-6 2.876496E-6 -7.443862E-6 5.454545E-9 -3.580977E-6 1.546037E-6 -1.144387E-5 5.656566E-9 -5.480862E-6 2.866414E-7 -1.578806E-5 5.858586E-9 -7.177145E-6 -1.391708E-6 -1.395074E-5 6.060606E-9 -9.339655E-6 -4.095773E-6 1.768028E-4 6.262626E-9 -1.384107E-5 -6.799838E-6 7.488743E-4 6.464646E-9 -1.864553E-5 -9.378133E-6 6.209442E-4 6.666667E-9 2.404509E-5 -1.192788E-5 3.023937E-4 6.868687E-9 1.014832E-4 -1.521501E-5 -4.145325E-3 7.070707E-9 2.441309E-4 -1.993353E-5 -3.233820E-2 7.272727E-9 7.068955E-4 -2.465205E-5 -8.756948E-2 7.474747E-9 1.053535E-3 -3.586233E-5 1.398986E-1 7.676768E-9 1.371221E-3 -4.808578E-5 6.667271E-1 7.878788E-9 1.503431E-3 -2.925571E-5 1.034240E+0 8.080808E-9 6.251710E-4 3.814525E-5 1.209003E+0 8.282828E-9 -3.446847E-3 1.055462E-4 1.252243E+0 8.484848E-9 -1.724211E-2 4.279651E-4 1.280147E+0 8.686869E-9 -2.683486E-2 7.740742E-4 1.290739E+0 8.888889E-9 -3.406578E-2 1.060598E-3 1.292696E+0 9.090909E-9 -1.263921E-2 1.271287E-3 1.294197E+0 9.292929E-9 1.514206E-1 1.481976E-3 1.295698E+0 9.494949E-9 3.755598E-1 1.343010E-3 1.296050E+0 9.696970E-9 5.554524E-1 1.203276E-3 1.296360E+0 9.898990E-9 6.524332E-1 1.063901E-3 1.296535E+0 1.010101E-8 7.240976E-1 8.475812E-4 1.296568E+0 1.030303E-8 7.603611E-1 7.516622E-5 1.296603E+0 1.050505E-8 7.701886E-1 -2.516979E-3 1.296638E+0 1.070707E-8 7.772786E-1 -8.774344E-3 1.296673E+0 1.090909E-8 7.842073E-1 -1.644840E-2 1.296690E+0 1.111111E-8 7.870322E-1 -2.435680E-2 1.296692E+0 1.131313E-8 7.886896E-1 -3.428213E-2 1.296706E+0 1.151515E-8 7.899273E-1 -3.704374E-2 1.296714E+0 1.171717E-8 7.909721E-1 -3.747046E-2 1.296722E+0 1.191919E-8 7.915277E-1 -2.930036E-2 1.296730E+0 1.212121E-8 7.920709E-1 -5.941761E-3 1.296739E+0 1.232323E-8 7.924000E-1 4.585944E-2 1.296743E+0 1.252525E-8 7.926600E-1 1.206169E-1 1.296745E+0 1.272727E-8 7.928674E-1 1.971213E-1 1.296748E+0 1.292929E-8 7.929694E-1 2.698146E-1 1.296753E+0 1.313131E-8 7.930688E-1 3.181376E-1 1.296758E+0 1.333333E-8 7.931377E-1 3.654384E-1 1.296760E+0 1.353535E-8 7.931980E-1 3.910785E-1 1.296761E+0 1.373737E-8 7.932456E-1 4.005996E-1 1.296763E+0 1.393939E-8 7.932725E-1 4.077059E-1 1.296767E+0 1.414141E-8 7.932993E-1 4.144155E-1 1.296770E+0 1.434343E-8 7.933253E-1 4.175265E-1 1.296771E+0 1.454545E-8 7.933511E-1 4.197959E-1 1.296771E+0 1.474747E-8 7.933723E-1 4.214581E-1 1.296772E+0 1.494949E-8 7.933874E-1 4.223252E-1 1.296775E+0 1.515152E-8 7.934003E-1 4.231547E-1 1.296777E+0 1.535354E-8 7.933973E-1 4.237072E-1 1.296777E+0 1.555556E-8 7.933912E-1 4.242067E-1 1.296777E+0 1.575758E-8 7.933921E-1 4.245934E-1 1.296778E+0 1.595960E-8 7.934005E-1 4.248594E-1 1.296780E+0 1.616162E-8 7.934077E-1 4.251148E-1 1.296782E+0 1.636364E-8 7.934072E-1 4.253041E-1 1.296782E+0 1.656566E-8 7.934055E-1 4.254835E-1 1.296781E+0 1.676768E-8 7.934080E-1 4.256224E-1 1.296782E+0 1.696970E-8 7.934142E-1 4.257256E-1 1.296783E+0 1.717172E-8 7.934193E-1 4.258238E-1 1.296784E+0 1.737374E-8 7.934184E-1 4.258944E-1 1.296784E+0 1.757576E-8 7.934168E-1 4.259620E-1 1.296784E+0 1.777778E-8 7.934191E-1 4.260177E-1 1.296784E+0 1.797980E-8 7.934241E-1 4.260650E-1 1.296785E+0 1.818182E-8 7.934281E-1 4.261074E-1 1.296786E+0 1.838384E-8 7.934271E-1 4.261259E-1 1.296786E+0 1.858586E-8 7.934258E-1 4.261427E-1 1.296785E+0 1.878788E-8 7.934278E-1 4.261828E-1 1.296786E+0 1.898990E-8 7.934317E-1 4.262364E-1 1.296787E+0 1.919192E-8 7.934347E-1 4.262777E-1 1.296787E+0 1.939394E-8 7.934337E-1 4.262654E-1 1.296787E+0 1.959596E-8 7.934326E-1 4.262514E-1 1.296786E+0 1.979798E-8 7.934320E-1 4.262549E-1 1.296783E+0 2.000000E-8 7.934317E-1 4.262666E-1 1.296778E+0 | |[End data_o | |====================================================================== [End]