|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ17 | TinyLogic(tm) UHS Triple Buffer with | Schmitt Trigger Inputs | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz17k8x_165.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz17 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.352787E-1 -6.787791E-1 -5.914209E-1 -1.700000E+0 -5.672800E-1 -6.108007E-1 -5.233861E-1 -1.600000E+0 -4.995484E-1 -5.430837E-1 -4.556278E-1 -1.500000E+0 -4.321573E-1 -4.756937E-1 -3.882146E-1 -1.400000E+0 -3.652121E-1 -4.087238E-1 -3.212559E-1 -1.300000E+0 -2.988739E-1 -3.423127E-1 -2.549382E-1 -1.200000E+0 -2.334161E-1 -2.766816E-1 -1.896115E-1 -1.100000E+0 -1.693293E-1 -2.121955E-1 -1.260357E-1 -1.000000E+0 -1.076959E-1 -1.495543E-1 -6.633831E-2 -9.000000E-1 -5.148660E-2 -9.029315E-2 -1.964474E-2 -8.000000E-1 -1.148275E-2 -3.859977E-2 -7.402391E-3 -7.000000E-1 -1.886491E-3 -6.802346E-3 -4.282363E-3 -6.000000E-1 -6.473887E-4 -5.115595E-4 -1.252173E-3 -5.000000E-1 -8.738233E-5 -6.589806E-5 -1.307808E-4 -4.000000E-1 -5.585102E-6 -7.122680E-6 -4.870749E-6 -3.000000E-1 -2.509000E-7 -5.163608E-7 -1.185647E-7 -2.000000E-1 -3.595309E-8 -5.315988E-8 -3.239322E-8 -1.000000E-1 -2.412405E-8 -2.347676E-8 -2.550705E-8 2.220446E-16 -1.800136E-8 -1.651928E-8 -1.950003E-8 1.000000E-1 -1.199944E-8 -1.048882E-8 -1.350013E-8 2.000000E-1 -5.999483E-9 -4.486771E-9 -7.500263E-9 3.000000E-1 3.922287E-13 1.513813E-9 -1.500402E-9 4.000000E-1 6.000315E-9 7.514216E-9 4.499460E-9 5.000000E-1 1.200024E-8 1.351457E-8 1.049932E-8 6.000000E-1 1.800004E-8 1.951485E-8 1.649918E-8 7.000000E-1 2.400001E-8 2.551505E-8 2.249904E-8 8.000000E-1 2.999999E-8 3.151560E-8 2.849902E-8 9.000000E-1 3.599985E-8 3.751580E-8 3.449877E-8 1.000000E+0 4.199971E-8 4.351612E-8 4.049863E-8 1.100000E+0 4.799957E-8 4.951654E-8 4.649849E-8 1.200000E+0 5.399932E-8 5.551674E-8 5.249858E-8 1.300000E+0 5.999952E-8 6.151694E-8 5.849844E-8 1.400000E+0 6.599927E-8 6.751736E-8 6.449807E-8 1.500000E+0 7.199924E-8 7.351756E-8 7.049794E-8 1.600000E+0 7.799921E-8 7.951798E-8 7.649780E-8 1.700000E+0 8.399873E-8 8.551841E-8 8.249766E-8 1.800000E+0 8.999894E-8 9.151861E-8 8.849752E-8 | [POWER Clamp] 0.0 8.999894E-8 8.251808E-8 9.749731E-8 -10.000000E-2 9.599868E-8 8.851874E-8 1.034976E-7 -2.000000E-1 1.019987E-7 9.451871E-8 1.094970E-7 -3.000000E-1 1.079984E-7 1.005191E-7 1.154969E-7 -4.000000E-1 1.139984E-7 1.065193E-7 1.214968E-7 -5.000000E-1 1.199979E-7 1.125198E-7 1.274966E-7 -6.000000E-1 1.259979E-7 1.185206E-7 1.334965E-7 -7.000000E-1 1.319978E-7 1.245208E-7 1.394963E-7 -8.000000E-1 1.379983E-7 1.305210E-7 1.454967E-7 -9.000000E-1 1.439982E-7 1.365217E-7 1.514961E-7 -10.000000E-1 1.499978E-7 1.425214E-7 1.574959E-7 -1.100000E+0 1.559978E-7 1.485216E-7 1.634958E-7 -1.200000E+0 1.619977E-7 1.545219E-7 1.694957E-7 -1.300000E+0 1.679977E-7 1.605225E-7 1.754955E-7 -1.400000E+0 1.739977E-7 1.665227E-7 1.814958E-7 -1.500000E+0 1.799972E-7 1.725229E-7 1.874957E-7 -1.600000E+0 1.859967E-7 1.785232E-7 1.934955E-7 -1.700000E+0 1.919972E-7 1.845238E-7 1.994954E-7 -1.800000E+0 1.979971E-7 1.905245E-7 2.054953E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.887081E-2 7.075741E-2 1.392184E-1 -1.700000E+0 9.230830E-2 6.613478E-2 1.303778E-1 -1.600000E+0 8.578652E-2 6.140920E-2 1.215838E-1 -1.500000E+0 7.933424E-2 5.666678E-2 1.128404E-1 -1.400000E+0 7.296193E-2 5.197248E-2 1.041525E-1 -1.300000E+0 6.667650E-2 4.735299E-2 9.552693E-2 -1.200000E+0 6.048489E-2 4.282018E-2 8.697471E-2 -1.100000E+0 5.439531E-2 3.838262E-2 7.851850E-2 -10.000000E-1 4.841923E-2 3.404857E-2 7.022166E-2 -9.000000E-1 4.257672E-2 2.982807E-2 6.231916E-2 -8.000000E-1 3.691239E-2 2.573549E-2 5.493626E-2 -7.000000E-1 3.154624E-2 2.179059E-2 4.768570E-2 -6.000000E-1 2.652484E-2 1.802913E-2 4.051123E-2 -5.000000E-1 2.166932E-2 1.452001E-2 3.342235E-2 -4.000000E-1 1.695321E-2 1.123678E-2 2.643396E-2 -3.000000E-1 1.239596E-2 8.120645E-3 1.956618E-2 -2.000000E-1 8.025267E-3 5.185385E-3 1.284577E-2 -10.000000E-2 3.877463E-3 2.463838E-3 6.308147E-3 0.0 4.378976E-7 4.054327E-7 4.663506E-7 1.000000E-1 -3.478712E-3 -2.126524E-3 -5.838646E-3 2.000000E-1 -6.468250E-3 -3.875531E-3 -1.100068E-2 3.000000E-1 -8.966229E-3 -5.252845E-3 -1.547616E-2 4.000000E-1 -1.098013E-2 -6.278532E-3 -1.926384E-2 5.000000E-1 -1.253444E-2 -6.995169E-3 -2.237726E-2 6.000000E-1 -1.367997E-2 -7.470475E-3 -2.485476E-2 7.000000E-1 -1.449656E-2 -7.782930E-3 -2.676953E-2 8.000000E-1 -1.507870E-2 -7.998442E-3 -2.822886E-2 9.000000E-1 -1.551042E-2 -8.159728E-3 -2.935334E-2 1.000000E+0 -1.585065E-2 -8.290543E-3 -3.024823E-2 1.100000E+0 -1.613497E-2 -8.403401E-3 -3.098907E-2 1.200000E+0 -1.638358E-2 -8.504960E-3 -3.162439E-2 1.300000E+0 -1.660793E-2 -8.598912E-3 -3.218438E-2 1.400000E+0 -1.681480E-2 -8.687418E-3 -3.268814E-2 1.500000E+0 -1.700839E-2 -8.771814E-3 -3.314830E-2 1.600000E+0 -1.719146E-2 -8.852975E-3 -3.357357E-2 1.700000E+0 -1.736592E-2 -8.931503E-3 -3.397028E-2 1.800000E+0 -1.753317E-2 -9.007833E-3 -3.434313E-2 1.900000E+0 -1.769423E-2 -9.082364E-3 -3.469578E-2 2.000000E+0 -1.784994E-2 -9.156638E-3 -3.503112E-2 2.100000E+0 -1.800106E-2 -9.246428E-3 -3.535148E-2 2.200000E+0 -1.815122E-2 -9.481477E-3 -3.565877E-2 2.300000E+0 -1.834972E-2 -1.129539E-2 -3.595485E-2 2.400000E+0 -1.896233E-2 -2.988804E-2 -3.625305E-2 2.500000E+0 -2.069787E-2 -8.755076E-2 -3.677381E-2 2.600000E+0 -3.029074E-2 -1.663107E-1 -3.863768E-2 2.700000E+0 -7.897554E-2 -2.532554E-1 -4.244280E-2 2.800000E+0 -1.566197E-1 -3.441291E-1 -4.775465E-2 2.900000E+0 -2.439783E-1 -4.372483E-1 -7.765532E-2 3.000000E+0 -3.354516E-1 -5.318027E-1 -1.500524E-1 3.100000E+0 -4.291247E-1 -6.273541E-1 -2.373973E-1 3.200000E+0 -5.241489E-1 -7.236306E-1 -3.296033E-1 3.300000E+0 -6.200880E-1 -8.204589E-1 -4.240841E-1 3.400000E+0 -7.166801E-1 -9.177205E-1 -5.198687E-1 3.500000E+0 -8.137626E-1 -1.015331E+0 -6.164943E-1 3.600000E+0 -9.112267E-1 -1.113229E+0 -7.137056E-1 | [Pulldown] -1.800000E+0 -9.025387E-1 -9.623872E-1 -8.420148E-1 -1.700000E+0 -8.053413E-1 -8.650941E-1 -7.446675E-1 -1.600000E+0 -7.085906E-1 -7.682210E-1 -6.478407E-1 -1.500000E+0 -6.124273E-1 -6.718800E-1 -5.517570E-1 -1.400000E+0 -5.170710E-1 -5.762347E-1 -4.568222E-1 -1.300000E+0 -4.228987E-1 -4.815401E-1 -3.639060E-1 -1.200000E+0 -3.305931E-1 -3.882030E-1 -2.754434E-1 -1.100000E+0 -2.416741E-1 -2.969664E-1 -1.999680E-1 -1.000000E+0 -1.602990E-1 -2.093449E-1 -1.426814E-1 -9.000000E-1 -9.747312E-2 -1.290333E-1 -9.888547E-2 -8.000000E-1 -6.056855E-2 -6.611981E-2 -8.201160E-2 -7.000000E-1 -4.803869E-2 -3.493496E-2 -7.081798E-2 -6.000000E-1 -4.045053E-2 -2.631110E-2 -5.964568E-2 -5.000000E-1 -3.322397E-2 -2.133351E-2 -4.930447E-2 -4.000000E-1 -2.625386E-2 -1.666399E-2 -3.933583E-2 -3.000000E-1 -1.940633E-2 -1.215317E-2 -2.940447E-2 -2.000000E-1 -1.270320E-2 -7.828130E-3 -1.950587E-2 -1.000000E-1 -6.206450E-3 -3.749514E-3 -9.684819E-3 2.220446E-16 -8.637664E-7 -8.122117E-7 -9.009801E-7 1.000000E-1 5.654703E-3 3.301276E-3 9.095010E-3 2.000000E-1 1.058155E-2 6.119361E-3 1.719740E-2 3.000000E-1 1.479521E-2 8.468516E-3 2.430484E-2 4.000000E-1 1.831368E-2 1.036593E-2 3.041983E-2 5.000000E-1 2.115802E-2 1.183330E-2 3.554695E-2 6.000000E-1 2.335596E-2 1.290309E-2 3.969243E-2 7.000000E-1 2.495436E-2 1.362997E-2 4.287318E-2 8.000000E-1 2.604130E-2 1.409679E-2 4.515066E-2 9.000000E-1 2.674999E-2 1.439514E-2 4.667635E-2 1.000000E+0 2.721732E-2 1.459584E-2 4.767155E-2 1.100000E+0 2.754298E-2 1.474156E-2 4.833899E-2 1.200000E+0 2.778624E-2 1.485540E-2 4.881427E-2 1.300000E+0 2.797997E-2 1.494983E-2 4.917569E-2 1.400000E+0 2.814251E-2 1.503179E-2 4.946695E-2 1.500000E+0 2.828448E-2 1.510536E-2 4.971293E-2 1.600000E+0 2.841229E-2 1.517306E-2 4.992842E-2 1.700000E+0 2.853003E-2 1.523650E-2 5.012255E-2 1.800000E+0 2.864034E-2 1.529676E-2 5.030122E-2 1.900000E+0 2.874505E-2 1.535461E-2 5.046838E-2 2.000000E+0 2.884545E-2 1.541085E-2 5.062678E-2 2.100000E+0 2.894245E-2 1.547275E-2 5.077834E-2 2.200000E+0 2.903675E-2 1.563114E-2 5.092451E-2 2.300000E+0 2.912904E-2 1.603350E-2 5.106636E-2 2.400000E+0 2.922759E-2 1.658508E-2 5.120474E-2 2.500000E+0 2.950310E-2 1.721144E-2 5.134035E-2 2.600000E+0 3.022293E-2 1.787873E-2 5.147389E-2 2.700000E+0 3.115270E-2 1.856385E-2 5.161486E-2 2.800000E+0 3.216432E-2 1.925049E-2 5.207472E-2 2.900000E+0 3.321160E-2 1.992467E-2 5.342201E-2 3.000000E+0 3.427090E-2 2.057137E-2 5.505716E-2 3.100000E+0 3.532575E-2 2.117214E-2 5.675784E-2 3.200000E+0 3.636170E-2 2.170140E-2 5.846794E-2 3.300000E+0 3.736389E-2 2.211796E-2 6.016210E-2 3.400000E+0 3.831490E-2 2.233889E-2 6.182358E-2 3.500000E+0 3.919178E-2 2.210569E-2 6.343808E-2 3.600000E+0 3.996022E-2 1.937455E-2 6.499073E-2 | [Ramp] dV/dt_r 4.984E-1/6.189E-10 2.773E-1/9.851E-10 7.933E-1/3.888E-10 dV/dt_f 7.161E-1/1.043E-9 3.225E-1/1.090E-9 9.302E-1/5.524E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799992E+0 1.649991E+0 1.949994E+0 2.020202E-10 1.799995E+0 1.649993E+0 1.949997E+0 4.040404E-10 1.799997E+0 1.649995E+0 1.949998E+0 6.060606E-10 1.799998E+0 1.649997E+0 1.949999E+0 8.080808E-10 1.799998E+0 1.649997E+0 1.949999E+0 1.010101E-9 1.799998E+0 1.649997E+0 1.949999E+0 1.212121E-9 1.799998E+0 1.649998E+0 1.949999E+0 1.414141E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.616162E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.818182E-9 1.799998E+0 1.649998E+0 1.949999E+0 2.020202E-9 1.799998E+0 1.649998E+0 1.949999E+0 2.222222E-9 1.799998E+0 1.649998E+0 1.949999E+0 2.424242E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.626263E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.828283E-9 1.799998E+0 1.649998E+0 1.949999E+0 3.030303E-9 1.799998E+0 1.649998E+0 1.949999E+0 3.232323E-9 1.799998E+0 1.649998E+0 1.949999E+0 3.434343E-9 1.799998E+0 1.649997E+0 1.949999E+0 3.636364E-9 1.799998E+0 1.649997E+0 1.949999E+0 3.838384E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.040404E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.242424E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.444444E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.646465E-9 1.799998E+0 1.649997E+0 1.949999E+0 4.848485E-9 1.799998E+0 1.649997E+0 1.949999E+0 5.050505E-9 1.799998E+0 1.649997E+0 1.949999E+0 5.252525E-9 1.799998E+0 1.649997E+0 1.949999E+0 5.454545E-9 1.799998E+0 1.649996E+0 1.949999E+0 5.656566E-9 1.799998E+0 1.649997E+0 1.949999E+0 5.858586E-9 1.799998E+0 1.649997E+0 1.949999E+0 6.060606E-9 1.799998E+0 1.649997E+0 1.949999E+0 6.262626E-9 1.799998E+0 1.649997E+0 1.949999E+0 6.464646E-9 1.799998E+0 1.649997E+0 1.949999E+0 6.666667E-9 1.799998E+0 1.649997E+0 1.950000E+0 6.868687E-9 1.799998E+0 1.649998E+0 1.950000E+0 7.070707E-9 1.799999E+0 1.649998E+0 1.950000E+0 7.272727E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.474747E-9 1.800001E+0 1.649998E+0 1.949998E+0 7.676768E-9 1.800001E+0 1.649998E+0 1.949999E+0 7.878788E-9 1.799999E+0 1.649999E+0 1.950000E+0 8.080808E-9 1.799998E+0 1.649999E+0 1.950000E+0 8.282828E-9 1.799999E+0 1.650000E+0 1.950001E+0 8.484848E-9 1.799999E+0 1.650000E+0 1.950001E+0 8.686869E-9 1.800000E+0 1.650000E+0 1.950003E+0 8.888889E-9 1.800001E+0 1.650000E+0 1.950007E+0 9.090909E-9 1.800002E+0 1.650000E+0 1.950010E+0 9.292929E-9 1.800005E+0 1.649999E+0 1.950013E+0 9.494949E-9 1.800009E+0 1.649998E+0 1.950015E+0 9.696970E-9 1.800011E+0 1.650001E+0 1.950009E+0 9.898990E-9 1.800012E+0 1.650005E+0 1.950000E+0 1.010101E-8 1.800014E+0 1.650009E+0 1.949943E+0 1.030303E-8 1.800015E+0 1.650011E+0 1.949657E+0 1.050505E-8 1.800017E+0 1.650012E+0 1.949198E+0 1.070707E-8 1.800016E+0 1.650016E+0 1.948740E+0 1.090909E-8 1.800015E+0 1.650020E+0 1.948107E+0 1.111111E-8 1.800003E+0 1.650018E+0 1.947367E+0 1.131313E-8 1.799864E+0 1.650022E+0 1.950435E+0 1.151515E-8 1.799529E+0 1.650023E+0 1.959602E+0 1.171717E-8 1.799190E+0 1.650024E+0 1.915421E+0 1.191919E-8 1.798922E+0 1.650028E+0 1.682683E+0 1.212121E-8 1.798826E+0 1.650031E+0 1.357390E+0 1.232323E-8 1.798721E+0 1.650028E+0 9.750348E-1 1.252525E-8 1.798474E+0 1.650022E+0 7.151271E-1 1.272727E-8 1.798181E+0 1.650002E+0 5.715624E-1 1.292929E-8 1.798940E+0 1.649951E+0 5.016054E-1 1.313131E-8 1.802818E+0 1.649895E+0 4.683079E-1 1.333333E-8 1.807723E+0 1.649775E+0 4.478503E-1 1.353535E-8 1.810025E+0 1.649637E+0 4.373285E-1 1.373737E-8 1.788099E+0 1.649504E+0 4.285703E-1 1.393939E-8 1.696290E+0 1.649379E+0 4.221142E-1 1.414141E-8 1.551333E+0 1.649260E+0 4.180948E-1 1.434343E-8 1.378497E+0 1.649200E+0 4.144283E-1 1.454545E-8 1.205559E+0 1.649153E+0 4.128802E-1 1.474747E-8 1.060821E+0 1.649097E+0 4.116547E-1 1.494949E-8 9.569640E-1 1.649027E+0 4.105869E-1 1.515152E-8 8.580260E-1 1.648933E+0 4.096557E-1 1.535354E-8 7.904779E-1 1.648654E+0 4.088539E-1 1.555556E-8 7.450378E-1 1.648340E+0 4.086745E-1 1.575758E-8 7.045723E-1 1.648258E+0 4.085740E-1 1.595960E-8 6.840119E-1 1.648423E+0 4.083580E-1 1.616162E-8 6.654252E-1 1.648803E+0 4.080603E-1 1.636364E-8 6.531594E-1 1.650498E+0 4.078284E-1 1.656566E-8 6.444995E-1 1.652441E+0 4.078601E-1 1.676768E-8 6.368424E-1 1.654415E+0 4.079181E-1 1.696970E-8 6.325298E-1 1.656331E+0 4.078585E-1 1.717172E-8 6.284752E-1 1.658121E+0 4.077313E-1 1.737374E-8 6.257714E-1 1.659908E+0 4.076442E-1 1.757576E-8 6.236837E-1 1.649926E+0 4.076932E-1 1.777778E-8 6.218653E-1 1.637369E+0 4.077523E-1 1.797980E-8 6.208120E-1 1.614394E+0 4.077260E-1 1.818182E-8 6.198002E-1 1.561284E+0 4.076606E-1 1.838384E-8 6.191419E-1 1.490523E+0 4.076210E-1 1.858586E-8 6.186101E-1 1.418788E+0 4.076579E-1 1.878788E-8 6.181516E-1 1.349430E+0 4.076983E-1 1.898990E-8 6.178737E-1 1.281450E+0 4.076826E-1 1.919192E-8 6.176014E-1 1.217925E+0 4.076468E-1 1.939394E-8 6.174365E-1 1.173837E+0 4.076273E-1 1.959596E-8 6.173006E-1 1.130337E+0 4.076504E-1 1.979798E-8 6.171769E-1 1.095329E+0 4.076743E-1 2.000000E-8 6.170790E-1 1.064261E+0 4.076396E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.935239E-1 4.263866E-1 1.296833E+0 2.020202E-10 7.935202E-1 4.263797E-1 1.296834E+0 4.040404E-10 7.935185E-1 4.263772E-1 1.296834E+0 6.060606E-10 7.935174E-1 4.263753E-1 1.296834E+0 8.080808E-10 7.935176E-1 4.263750E-1 1.296834E+0 1.010101E-9 7.935178E-1 4.263747E-1 1.296834E+0 1.212121E-9 7.935175E-1 4.263744E-1 1.296834E+0 1.414141E-9 7.935170E-1 4.263741E-1 1.296834E+0 1.616162E-9 7.935168E-1 4.263740E-1 1.296834E+0 1.818182E-9 7.935173E-1 4.263744E-1 1.296834E+0 2.020202E-9 7.935178E-1 4.263747E-1 1.296834E+0 2.222222E-9 7.935175E-1 4.263745E-1 1.296834E+0 2.424242E-9 7.935170E-1 4.263741E-1 1.296834E+0 2.626263E-9 7.935169E-1 4.263741E-1 1.296834E+0 2.828283E-9 7.935174E-1 4.263745E-1 1.296834E+0 3.030303E-9 7.935179E-1 4.263749E-1 1.296834E+0 3.232323E-9 7.935176E-1 4.263747E-1 1.296834E+0 3.434343E-9 7.935171E-1 4.263744E-1 1.296834E+0 3.636364E-9 7.935171E-1 4.263743E-1 1.296834E+0 3.838384E-9 7.935176E-1 4.263746E-1 1.296834E+0 4.040404E-9 7.935180E-1 4.263749E-1 1.296834E+0 4.242424E-9 7.935177E-1 4.263746E-1 1.296834E+0 4.444444E-9 7.935172E-1 4.263743E-1 1.296834E+0 4.646465E-9 7.935173E-1 4.263742E-1 1.296834E+0 4.848485E-9 7.935178E-1 4.263746E-1 1.296834E+0 5.050505E-9 7.935183E-1 4.263749E-1 1.296834E+0 5.252525E-9 7.935180E-1 4.263748E-1 1.296834E+0 5.454545E-9 7.935176E-1 4.263747E-1 1.296834E+0 5.656566E-9 7.935178E-1 4.263748E-1 1.296834E+0 5.858586E-9 7.935184E-1 4.263750E-1 1.296834E+0 6.060606E-9 7.935188E-1 4.263751E-1 1.296834E+0 6.262626E-9 7.935181E-1 4.263747E-1 1.296834E+0 6.464646E-9 7.935172E-1 4.263743E-1 1.296834E+0 6.666667E-9 7.935170E-1 4.263741E-1 1.296834E+0 6.868687E-9 7.935174E-1 4.263742E-1 1.296833E+0 7.070707E-9 7.935172E-1 4.263742E-1 1.296833E+0 7.272727E-9 7.935152E-1 4.263739E-1 1.296834E+0 7.474747E-9 7.935130E-1 4.263737E-1 1.296835E+0 7.676768E-9 7.935136E-1 4.263736E-1 1.296835E+0 7.878788E-9 7.935160E-1 4.263736E-1 1.296834E+0 8.080808E-9 7.935178E-1 4.263734E-1 1.296833E+0 8.282828E-9 7.935171E-1 4.263724E-1 1.296833E+0 8.484848E-9 7.935164E-1 4.263714E-1 1.296832E+0 8.686869E-9 7.935152E-1 4.263714E-1 1.296829E+0 8.888889E-9 7.935139E-1 4.263719E-1 1.296825E+0 9.090909E-9 7.935115E-1 4.263724E-1 1.296821E+0 9.292929E-9 7.935054E-1 4.263729E-1 1.296818E+0 9.494949E-9 7.934992E-1 4.263734E-1 1.296815E+0 9.696970E-9 7.934955E-1 4.263709E-1 1.296795E+0 9.898990E-9 7.934927E-1 4.263673E-1 1.296768E+0 1.010101E-8 7.934784E-1 4.263641E-1 1.296748E+0 1.030303E-8 7.934298E-1 4.263623E-1 1.296938E+0 1.050505E-8 7.933812E-1 4.263605E-1 1.298725E+0 1.070707E-8 7.933343E-1 4.263570E-1 1.300512E+0 1.090909E-8 7.932880E-1 4.263529E-1 1.303114E+0 1.111111E-8 7.932221E-1 4.263544E-1 1.305994E+0 1.131313E-8 7.933354E-1 4.263504E-1 1.288248E+0 1.151515E-8 7.939478E-1 4.263266E-1 1.161682E+0 1.171717E-8 7.952137E-1 4.263077E-1 8.287889E-1 1.191919E-8 7.981351E-1 4.263014E-1 4.318999E-1 1.212121E-8 8.011968E-1 4.262923E-1 1.191206E-1 1.232323E-8 8.066767E-1 4.262366E-1 2.877822E-2 1.252525E-8 8.129381E-1 4.261657E-1 1.316840E-2 1.272727E-8 8.173635E-1 4.261281E-1 9.003450E-3 1.292929E-8 8.035479E-1 4.261572E-1 5.626972E-3 1.313131E-8 7.469484E-1 4.262040E-1 3.759968E-3 1.333333E-8 6.518126E-1 4.264595E-1 1.991947E-3 1.353535E-8 5.437084E-1 4.267730E-1 1.317656E-3 1.373737E-8 3.905019E-1 4.273224E-1 9.881993E-4 1.393939E-8 2.302783E-1 4.282518E-1 7.045796E-4 1.414141E-8 1.027687E-1 4.292348E-1 4.547401E-4 1.434343E-8 5.048979E-2 4.307032E-1 3.489007E-4 1.454545E-8 1.577887E-2 4.322851E-1 2.483710E-4 1.474747E-8 1.154613E-2 4.342150E-1 1.907126E-4 1.494949E-8 9.116471E-3 4.366005E-1 1.531827E-4 1.515152E-8 6.739348E-3 4.391366E-1 1.195793E-4 1.535354E-8 5.135243E-3 4.427859E-1 9.874775E-5 1.555556E-8 3.678770E-3 4.466479E-1 7.832682E-5 1.575758E-8 2.642562E-3 4.484787E-1 6.669946E-5 1.595960E-8 2.056203E-3 4.481355E-1 5.831627E-5 1.616162E-8 1.500853E-3 4.463708E-1 4.970080E-5 1.636364E-8 1.139690E-3 4.328426E-1 4.048752E-5 1.656566E-8 8.075023E-4 4.049546E-1 3.125817E-5 1.676768E-8 5.935868E-4 3.745223E-1 3.017459E-5 1.696970E-8 4.832979E-4 3.398422E-1 3.138186E-5 1.717172E-8 3.768261E-4 2.959347E-1 3.064058E-5 1.737374E-8 2.911603E-4 2.518219E-1 2.583451E-5 1.757576E-8 2.077525E-4 2.037185E-1 2.094306E-5 1.777778E-8 1.624310E-4 1.547421E-1 2.053555E-5 1.797980E-8 1.443514E-4 1.109347E-1 2.104319E-5 1.818182E-8 1.252930E-4 7.635276E-2 2.013351E-5 1.838384E-8 1.014978E-4 4.191623E-2 1.678775E-5 1.858586E-8 7.737626E-5 2.837624E-2 1.340701E-5 1.878788E-8 6.693292E-5 1.794491E-2 1.401916E-5 1.898990E-8 6.441988E-5 1.118452E-2 1.517323E-5 1.919192E-8 6.073854E-5 9.873235E-3 1.479162E-5 1.939394E-8 5.196025E-5 8.607780E-3 1.221055E-5 1.959596E-8 4.302790E-5 7.143201E-3 9.614479E-6 1.979798E-8 4.057150E-5 5.661424E-3 1.092450E-5 2.000000E-8 4.112078E-5 4.715900E-3 1.252626E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.167832E-1 9.271483E-1 4.076515E-1 2.020202E-10 6.167798E-1 9.271481E-1 4.076480E-1 4.040404E-10 6.167761E-1 9.271450E-1 4.076458E-1 6.060606E-10 6.167731E-1 9.271419E-1 4.076440E-1 8.080808E-10 6.167720E-1 9.271390E-1 4.076432E-1 1.010101E-9 6.167710E-1 9.271385E-1 4.076424E-1 1.212121E-9 6.167713E-1 9.271380E-1 4.076428E-1 1.414141E-9 6.167719E-1 9.271382E-1 4.076436E-1 1.616162E-9 6.167722E-1 9.271388E-1 4.076438E-1 1.818182E-9 6.167717E-1 9.271394E-1 4.076429E-1 2.020202E-9 6.167713E-1 9.271392E-1 4.076421E-1 2.222222E-9 6.167716E-1 9.271390E-1 4.076427E-1 2.424242E-9 6.167720E-1 9.271391E-1 4.076437E-1 2.626263E-9 6.167721E-1 9.271392E-1 4.076439E-1 2.828283E-9 6.167716E-1 9.271393E-1 4.076430E-1 3.030303E-9 6.167713E-1 9.271390E-1 4.076422E-1 3.232323E-9 6.167715E-1 9.271388E-1 4.076428E-1 3.434343E-9 6.167719E-1 9.271388E-1 4.076437E-1 3.636364E-9 6.167719E-1 9.271390E-1 4.076439E-1 3.838384E-9 6.167715E-1 9.271386E-1 4.076430E-1 4.040404E-9 6.167711E-1 9.271359E-1 4.076423E-1 4.242424E-9 6.167714E-1 9.271333E-1 4.076429E-1 4.444444E-9 6.167718E-1 9.271359E-1 4.076438E-1 4.646465E-9 6.167738E-1 9.271406E-1 4.076441E-1 4.848485E-9 6.167681E-1 9.271439E-1 4.076437E-1 5.050505E-9 6.167673E-1 9.271428E-1 4.076433E-1 5.252525E-9 6.167666E-1 9.271417E-1 4.076432E-1 5.454545E-9 6.167667E-1 9.271426E-1 4.076432E-1 5.656566E-9 6.167671E-1 9.271441E-1 4.076435E-1 5.858586E-9 6.167671E-1 9.271445E-1 4.076440E-1 6.060606E-9 6.167661E-1 9.271420E-1 4.076443E-1 6.262626E-9 6.167652E-1 9.271396E-1 4.076438E-1 6.464646E-9 6.167653E-1 9.271402E-1 4.076431E-1 6.666667E-9 6.167656E-1 9.271415E-1 4.076433E-1 6.868687E-9 6.167657E-1 9.271412E-1 4.076440E-1 7.070707E-9 6.167655E-1 9.271381E-1 4.076445E-1 7.272727E-9 6.167652E-1 9.271349E-1 4.076440E-1 7.474747E-9 6.167657E-1 9.271375E-1 4.076435E-1 7.676768E-9 6.167664E-1 9.271411E-1 4.076421E-1 7.878788E-9 6.167688E-1 9.271424E-1 4.076430E-1 8.080808E-9 6.167737E-1 9.271403E-1 4.076550E-1 8.282828E-9 6.167787E-1 9.271381E-1 4.076671E-1 8.484848E-9 6.167829E-1 9.271454E-1 4.080080E-1 8.686869E-9 6.168194E-1 9.271535E-1 4.069401E-1 8.888889E-9 6.168596E-1 9.271668E-1 4.052658E-1 9.090909E-9 6.170535E-1 9.271867E-1 4.032229E-1 9.292929E-9 6.171688E-1 9.272067E-1 4.303306E-1 9.494949E-9 6.155216E-1 9.272998E-1 7.029038E-1 9.696970E-9 6.128577E-1 9.273956E-1 1.234625E+0 9.898990E-9 6.092631E-1 9.275369E-1 1.683587E+0 1.010101E-8 6.061161E-1 9.277256E-1 1.874771E+0 1.030303E-8 6.073777E-1 9.279027E-1 1.918953E+0 1.050505E-8 6.089420E-1 9.273241E-1 1.940433E+0 1.070707E-8 6.361921E-1 9.267454E-1 1.945315E+0 1.090909E-8 7.718481E-1 9.250551E-1 1.947619E+0 1.111111E-8 1.014205E+0 9.223607E-1 1.949799E+0 1.131313E-8 1.416257E+0 9.185752E-1 1.949761E+0 1.151515E-8 1.622767E+0 9.146446E-1 1.949773E+0 1.171717E-8 1.697863E+0 9.106110E-1 1.949796E+0 1.191919E-8 1.733238E+0 9.063164E-1 1.949846E+0 1.212121E-8 1.758130E+0 9.020265E-1 1.949894E+0 1.232323E-8 1.776992E+0 8.978189E-1 1.949915E+0 1.252525E-8 1.790172E+0 8.936380E-1 1.949927E+0 1.272727E-8 1.794466E+0 8.933967E-1 1.949938E+0 1.292929E-8 1.796633E+0 9.010466E-1 1.949946E+0 1.313131E-8 1.798751E+0 9.105900E-1 1.949954E+0 1.333333E-8 1.799418E+0 9.488417E-1 1.949959E+0 1.353535E-8 1.799477E+0 1.049811E+0 1.949962E+0 1.373737E-8 1.799541E+0 1.173090E+0 1.949965E+0 1.393939E-8 1.799622E+0 1.307242E+0 1.949967E+0 1.414141E-8 1.799701E+0 1.463727E+0 1.949969E+0 1.434343E-8 1.799758E+0 1.548193E+0 1.949971E+0 1.454545E-8 1.799807E+0 1.608139E+0 1.949974E+0 1.474747E-8 1.799848E+0 1.611403E+0 1.949976E+0 1.494949E-8 1.799867E+0 1.611596E+0 1.949977E+0 1.515152E-8 1.799887E+0 1.612587E+0 1.949978E+0 1.535354E-8 1.799903E+0 1.615286E+0 1.949979E+0 1.555556E-8 1.799918E+0 1.618015E+0 1.949982E+0 1.575758E-8 1.799930E+0 1.624038E+0 1.949983E+0 1.595960E-8 1.799935E+0 1.630969E+0 1.949983E+0 1.616162E-8 1.799940E+0 1.637086E+0 1.949983E+0 1.636364E-8 1.799946E+0 1.641449E+0 1.949985E+0 1.656566E-8 1.799952E+0 1.645785E+0 1.949987E+0 1.676768E-8 1.799957E+0 1.647312E+0 1.949987E+0 1.696970E-8 1.799959E+0 1.648276E+0 1.949987E+0 1.717172E-8 1.799961E+0 1.649032E+0 1.949987E+0 1.737374E-8 1.799967E+0 1.649429E+0 1.949988E+0 1.757576E-8 1.799973E+0 1.649822E+0 1.949990E+0 1.777778E-8 1.799975E+0 1.649804E+0 1.949990E+0 1.797980E-8 1.799970E+0 1.649732E+0 1.949989E+0 1.818182E-8 1.799966E+0 1.649732E+0 1.949989E+0 1.838384E-8 1.799970E+0 1.649835E+0 1.949990E+0 1.858586E-8 1.799975E+0 1.649936E+0 1.949991E+0 1.878788E-8 1.799976E+0 1.649889E+0 1.949991E+0 1.898990E-8 1.799974E+0 1.649830E+0 1.949991E+0 1.919192E-8 1.799972E+0 1.649828E+0 1.949991E+0 1.939394E-8 1.799975E+0 1.649890E+0 1.949991E+0 1.959596E-8 1.799979E+0 1.649951E+0 1.949992E+0 1.979798E-8 1.799978E+0 1.649908E+0 1.949992E+0 2.000000E-8 1.799974E+0 1.649863E+0 1.949990E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.076425E-5 1.463778E-5 7.773178E-6 2.020202E-10 6.710709E-6 1.073825E-5 4.195974E-6 4.040404E-10 4.956728E-6 8.427080E-6 2.854605E-6 6.060606E-10 3.561873E-6 7.492660E-6 1.796005E-6 8.080808E-10 3.102042E-6 6.571261E-6 1.473621E-6 1.010101E-9 2.660376E-6 5.962360E-6 1.166782E-6 1.212121E-9 2.765476E-6 5.353459E-6 1.327868E-6 1.414141E-9 3.032243E-6 5.372527E-6 1.627311E-6 1.616162E-9 3.188942E-6 5.875076E-6 1.723748E-6 1.818182E-9 3.119620E-6 6.280028E-6 1.403327E-6 2.020202E-9 3.051202E-6 5.698157E-6 1.118089E-6 2.222222E-9 2.996387E-6 5.116286E-6 1.362353E-6 2.424242E-9 2.945142E-6 5.271908E-6 1.745591E-6 2.626263E-9 2.959081E-6 5.889213E-6 1.838216E-6 2.828283E-9 3.080510E-6 6.333938E-6 1.451620E-6 3.030303E-9 3.185922E-6 5.718527E-6 1.125044E-6 3.232323E-9 3.130639E-6 5.103116E-6 1.400664E-6 3.434343E-9 3.038520E-6 5.302017E-6 1.814329E-6 3.636364E-9 3.048085E-6 5.911137E-6 1.870851E-6 3.838384E-9 3.193822E-6 6.202764E-6 1.449093E-6 4.040404E-9 3.315395E-6 5.140872E-6 1.102353E-6 4.242424E-9 3.255137E-6 4.078980E-6 1.320122E-6 4.444444E-9 3.159238E-6 4.579480E-6 1.648542E-6 4.646465E-9 3.958307E-6 5.702753E-6 1.745076E-6 4.848485E-9 1.896492E-6 6.307627E-6 1.587869E-6 5.050505E-9 1.564281E-6 5.270909E-6 1.494945E-6 5.252525E-9 1.232070E-6 4.234190E-6 1.789009E-6 5.454545E-9 7.973093E-7 4.527875E-6 2.146072E-6 5.656566E-9 3.310465E-7 5.230245E-6 2.125299E-6 5.858586E-9 2.818363E-7 5.196429E-6 1.766085E-6 6.060606E-9 1.253685E-6 3.360223E-6 1.487200E-6 6.262626E-9 2.225535E-6 1.524017E-6 1.611299E-6 6.464646E-9 1.613270E-6 2.700023E-6 1.787612E-6 6.666667E-9 6.414204E-7 4.559781E-6 1.671508E-6 6.868687E-9 3.139382E-7 5.518957E-6 1.341472E-6 7.070707E-9 1.237286E-6 4.729942E-6 1.037015E-6 7.272727E-9 2.160634E-6 3.940927E-6 8.425482E-7 7.474747E-9 1.486590E-6 4.763865E-6 6.586781E-7 7.676768E-9 5.632421E-7 5.838379E-6 -2.048368E-6 7.878788E-9 -1.011009E-6 5.873267E-6 -1.420820E-5 8.080808E-9 -3.603339E-6 4.282072E-6 -3.299699E-5 8.282828E-9 -6.195669E-6 2.690877E-6 -5.178579E-5 8.484848E-9 -1.706543E-5 5.581349E-7 5.902685E-4 8.686869E-9 -3.926034E-5 -1.624915E-6 1.092334E-3 8.888889E-9 -6.434088E-5 -7.173227E-6 1.379539E-3 9.090909E-9 -1.059574E-5 -1.700460E-5 -1.371959E-4 9.292929E-9 4.394290E-4 -2.683598E-5 -8.286690E-3 9.494949E-9 8.387381E-4 -4.512543E-5 -2.498516E-2 9.696970E-9 1.059909E-3 -6.372165E-5 1.344992E-4 9.898990E-9 1.072398E-3 -4.985938E-5 8.124313E-2 1.010101E-8 7.551686E-4 -2.213807E-6 5.145403E-1 1.030303E-8 7.353796E-5 4.912005E-5 9.475012E-1 1.050505E-8 -6.371286E-4 3.426508E-4 1.143727E+0 1.070707E-8 -3.450543E-3 6.361815E-4 1.257246E+0 1.090909E-8 -1.167809E-2 8.589560E-4 1.275513E+0 1.111111E-8 -2.401498E-2 1.011717E-3 1.285973E+0 1.131313E-8 -3.648912E-2 9.837827E-4 1.290743E+0 1.151515E-8 -2.518158E-2 8.375051E-4 1.293192E+0 1.171717E-8 7.999660E-3 7.253194E-4 1.295099E+0 1.191919E-8 1.480166E-1 6.995077E-4 1.295636E+0 1.212121E-8 3.342744E-1 6.689884E-4 1.296156E+0 1.232323E-8 5.127946E-1 5.573183E-4 1.296374E+0 1.252525E-8 6.302150E-1 4.194200E-4 1.296495E+0 1.272727E-8 7.027144E-1 1.346064E-5 1.296587E+0 1.292929E-8 7.553471E-1 -9.294256E-4 1.296621E+0 1.313131E-8 7.670885E-1 -1.981427E-3 1.296654E+0 1.333333E-8 7.743064E-1 -4.527358E-3 1.296677E+0 1.353535E-8 7.813812E-1 -9.144044E-3 1.296697E+0 1.373737E-8 7.853047E-1 -1.441452E-2 1.296714E+0 1.393939E-8 7.873813E-1 -2.004713E-2 1.296724E+0 1.414141E-8 7.892464E-1 -2.731916E-2 1.296733E+0 1.434343E-8 7.902093E-1 -3.465309E-2 1.296737E+0 1.454545E-8 7.911389E-1 -3.276790E-2 1.296739E+0 1.474747E-8 7.917059E-1 -2.635221E-2 1.296743E+0 1.494949E-8 7.921026E-1 -1.935628E-2 1.296750E+0 1.515152E-8 7.924520E-1 -1.948545E-3 1.296757E+0 1.535354E-8 7.926473E-1 4.153409E-2 1.296758E+0 1.555556E-8 7.928377E-1 8.922032E-2 1.296759E+0 1.575758E-8 7.929582E-1 1.477373E-1 1.296763E+0 1.595960E-8 7.930530E-1 2.178474E-1 1.296773E+0 1.616162E-8 7.931356E-1 2.841094E-1 1.296780E+0 1.636364E-8 7.931869E-1 3.262737E-1 1.296778E+0 1.656566E-8 7.932372E-1 3.648423E-1 1.296774E+0 1.676768E-8 7.932707E-1 3.886683E-1 1.296776E+0 1.696970E-8 7.932995E-1 3.995773E-1 1.296783E+0 1.717172E-8 7.933255E-1 4.094519E-1 1.296789E+0 1.737374E-8 7.933460E-1 4.136888E-1 1.296786E+0 1.757576E-8 7.933664E-1 4.173138E-1 1.296782E+0 1.777778E-8 7.933856E-1 4.195291E-1 1.296784E+0 1.797980E-8 7.934045E-1 4.207360E-1 1.296789E+0 1.818182E-8 7.934126E-1 4.218635E-1 1.296794E+0 1.838384E-8 7.934021E-1 4.226057E-1 1.296790E+0 1.858586E-8 7.933914E-1 4.233215E-1 1.296787E+0 1.878788E-8 7.933989E-1 4.238082E-1 1.296789E+0 1.898990E-8 7.934088E-1 4.241621E-1 1.296793E+0 1.919192E-8 7.934133E-1 4.245004E-1 1.296797E+0 1.939394E-8 7.934100E-1 4.247704E-1 1.296793E+0 1.959596E-8 7.934066E-1 4.250384E-1 1.296790E+0 1.979798E-8 7.934121E-1 4.252339E-1 1.296790E+0 2.000000E-8 7.934182E-1 4.253957E-1 1.296791E+0 | |[End data_o | |====================================================================== [End]