|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ14 | TinyLogic(tm) UHS Inverter with Schmitt Trigger Input | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz14k8x_450.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224263E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129636E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904630E+0 -3.600000E+0 -1.876972E+0 -1.921062E+0 -1.835134E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141655E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046659E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778184E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090689E-1 -9.525059E-1 -8.658491E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972590E-1 -2.000000E+0 -7.719073E-1 -8.153413E-1 -7.288730E-1 -1.900000E+0 -7.035399E-1 -7.469732E-1 -6.607080E-1 -1.800000E+0 -6.353555E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673962E-1 -6.108069E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430929E-1 -4.576576E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655234E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423396E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767183E-1 -1.926246E-1 -1.100000E+0 -1.698888E-1 -2.122440E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496161E-1 -6.942832E-2 -9.000000E-1 -5.214457E-2 -9.036804E-2 -2.230963E-2 -8.000000E-1 -1.209702E-2 -3.868385E-2 -9.411920E-3 -7.000000E-1 -2.351835E-3 -6.881089E-3 -5.712974E-3 -6.000000E-1 -8.808255E-4 -5.597880E-4 -1.833261E-3 -5.000000E-1 -1.281485E-4 -8.244977E-5 -2.142388E-4 -4.000000E-1 -8.439136E-6 -9.391274E-6 -8.310540E-6 -3.000000E-1 -3.949468E-7 -7.070543E-7 -2.126919E-7 -2.000000E-1 -7.112940E-8 -9.023266E-8 -6.855628E-8 -1.000000E-1 -5.619351E-8 -5.233403E-8 -6.101263E-8 1.000000E-1 -4.399946E-8 -3.898922E-8 -4.900013E-8 2.000000E-1 -3.799945E-8 -3.298678E-8 -4.300026E-8 3.000000E-1 -3.199961E-8 -2.698619E-8 -3.700040E-8 4.000000E-1 -2.599969E-8 -2.098578E-8 -3.100054E-8 5.000000E-1 -1.999977E-8 -1.498543E-8 -2.500068E-8 6.000000E-1 -1.399996E-8 -8.985156E-9 -1.900082E-8 7.000000E-1 -7.999987E-9 -2.984834E-9 -1.300107E-8 8.000000E-1 -2.000012E-9 3.015599E-9 -7.000982E-9 9.000000E-1 3.999850E-9 9.015689E-9 -1.001119E-9 1.000000E+0 9.999709E-9 1.501611E-8 4.998627E-9 1.100000E+0 1.599957E-8 2.101654E-8 1.099849E-8 1.200000E+0 2.199932E-8 2.701674E-8 1.699858E-8 1.300000E+0 2.799952E-8 3.301694E-8 2.299844E-8 1.400000E+0 3.399926E-8 3.901736E-8 2.899807E-8 1.500000E+0 3.999924E-8 4.501756E-8 3.499771E-8 1.600000E+0 4.599921E-8 5.101821E-8 4.099802E-8 1.700000E+0 5.199873E-8 5.701841E-8 4.699766E-8 1.800000E+0 5.799893E-8 6.301861E-8 5.299752E-8 1.900000E+0 6.399868E-8 6.901880E-8 5.899738E-8 2.000000E+0 6.999866E-8 7.501923E-8 6.499724E-8 2.100000E+0 7.599840E-8 8.101943E-8 7.099711E-8 2.200000E+0 8.199838E-8 8.701986E-8 7.699697E-8 2.300000E+0 8.799790E-8 9.302051E-8 8.299683E-8 2.400000E+0 9.399787E-8 9.902116E-8 8.899714E-8 2.500000E+0 9.999785E-8 1.050214E-7 9.499700E-8 2.600000E+0 1.059983E-7 1.110211E-7 1.009969E-7 2.700000E+0 1.119982E-7 1.170213E-7 1.069967E-7 2.800000E+0 1.179978E-7 1.230220E-7 1.129961E-7 2.900000E+0 1.239977E-7 1.290222E-7 1.189960E-7 3.000000E+0 1.299977E-7 1.350224E-7 1.249954E-7 3.100000E+0 1.359977E-7 1.410226E-7 1.309962E-7 3.200000E+0 1.419977E-7 1.470233E-7 1.369956E-7 3.300000E+0 1.479972E-7 1.530240E-7 1.429954E-7 3.400000E+0 1.539967E-7 1.590242E-7 1.489953E-7 3.500000E+0 1.599971E-7 1.650249E-7 1.549952E-7 3.600000E+0 1.659971E-7 1.710247E-7 1.609950E-7 3.700000E+0 1.719971E-7 1.770249E-7 1.669953E-7 3.800000E+0 1.779966E-7 1.830252E-7 1.729947E-7 3.900000E+0 1.839966E-7 1.890259E-7 1.789946E-7 4.000000E+0 1.899966E-7 1.950262E-7 1.849945E-7 4.100000E+0 1.959957E-7 2.010265E-7 1.909953E-7 4.200000E+0 2.019961E-7 2.070273E-7 1.969942E-7 4.300000E+0 2.079956E-7 2.130277E-7 2.029941E-7 4.400000E+0 2.139961E-7 2.190281E-7 2.089939E-7 4.500000E+0 2.199956E-7 2.250289E-7 2.149938E-7 4.600000E+0 2.259952E-7 2.310289E-7 2.209937E-7 4.700000E+0 2.319956E-7 2.370299E-7 2.269935E-7 4.800000E+0 2.379952E-7 2.430309E-7 2.329943E-7 4.900000E+0 2.439956E-7 2.490310E-7 2.389932E-7 5.000000E+0 2.499952E-7 2.550321E-7 2.449940E-7 | [POWER Clamp] 0.0 2.499952E-7 2.250289E-7 2.749933E-7 -10.000000E-2 2.559957E-7 2.310289E-7 2.809923E-7 -2.000000E-1 2.619962E-7 2.370299E-7 2.869921E-7 -3.000000E-1 2.679957E-7 2.430309E-7 2.929920E-7 -4.000000E-1 2.739962E-7 2.490310E-7 2.989919E-7 -5.000000E-1 2.799958E-7 2.550321E-7 3.049908E-7 -6.000000E-1 2.859954E-7 2.610324E-7 3.109916E-7 -7.000000E-1 2.919959E-7 2.670327E-7 3.169915E-7 -8.000000E-1 2.979956E-7 2.730340E-7 3.229913E-7 -9.000000E-1 3.039961E-7 2.790345E-7 3.289912E-7 -1.000000E+0 3.099958E-7 2.850360E-7 3.349911E-7 -1.100000E+0 3.159954E-7 2.910376E-7 3.409909E-7 -1.200000E+0 3.219960E-7 2.970384E-7 3.469908E-7 -1.300000E+0 3.279957E-7 3.030402E-7 3.529907E-7 -1.400000E+0 3.339963E-7 3.090421E-7 3.589914E-7 -1.500000E+0 3.399960E-7 3.150433E-7 3.649904E-7 -1.600000E+0 3.459958E-7 3.210455E-7 3.709912E-7 -1.700000E+0 3.519955E-7 3.270470E-7 3.769901E-7 -1.800000E+0 3.579953E-7 3.330496E-7 3.829909E-7 -1.900000E+0 3.639960E-7 3.390523E-7 3.889908E-7 -2.000000E+0 3.699968E-7 3.450543E-7 3.949907E-7 -2.100000E+0 3.759966E-7 3.510583E-7 4.009896E-7 -2.200000E+0 3.819974E-7 3.570617E-7 4.069904E-7 -2.300000E+0 3.879973E-7 3.630643E-7 4.129894E-7 -2.400000E+0 3.939981E-7 3.690681E-7 4.189901E-7 -2.500000E+0 3.999981E-7 3.750722E-7 4.249891E-7 -2.600000E+0 4.059980E-7 3.810756E-7 4.309899E-7 -2.700000E+0 4.119990E-7 3.870793E-7 4.369907E-7 -2.800000E+0 4.179990E-7 3.930841E-7 4.429897E-7 -2.900000E+0 4.240000E-7 3.990884E-7 4.489886E-7 -3.000000E+0 4.300001E-7 4.050939E-7 4.549894E-7 -3.100000E+0 4.360003E-7 4.110988E-7 4.609884E-7 -3.200000E+0 4.419995E-7 4.171050E-7 4.669892E-7 -3.300000E+0 4.480025E-7 4.231116E-7 4.729882E-7 -3.400000E+0 4.540019E-7 4.291176E-7 4.789890E-7 -3.500000E+0 4.600031E-7 4.351249E-7 4.849879E-7 -3.600000E+0 4.660025E-7 4.411326E-7 4.909887E-7 -3.700000E+0 4.720038E-7 4.471398E-7 4.969877E-7 -3.800000E+0 4.780052E-7 4.531483E-7 5.029867E-7 -3.900000E+0 4.840066E-7 4.591573E-7 5.089875E-7 -4.000000E+0 4.900062E-7 4.651658E-7 5.149883E-7 -4.100000E+0 4.960077E-7 4.711758E-7 5.209891E-7 -4.200000E+0 5.020074E-7 4.771853E-7 5.269863E-7 -4.300000E+0 5.080108E-7 4.831962E-7 5.329871E-7 -4.400000E+0 5.140107E-7 4.892076E-7 5.389861E-7 -4.500000E+0 5.200124E-7 4.952205E-7 5.449887E-7 -4.600000E+0 5.260123E-7 5.012303E-7 5.509877E-7 -4.700000E+0 5.320142E-7 5.072443E-7 5.569867E-7 -4.800000E+0 5.380160E-7 5.132571E-7 5.629857E-7 -4.900000E+0 5.440180E-7 5.192722E-7 5.689883E-7 -5.000000E+0 5.500182E-7 5.252844E-7 5.749873E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.606469E-1 4.469309E-1 6.926688E-1 -4.800000E+0 5.369535E-1 4.296694E-1 6.639136E-1 -4.700000E+0 5.250284E-1 4.207303E-1 6.494881E-1 -4.500000E+0 5.010626E-1 4.023943E-1 6.205567E-1 -4.400000E+0 4.890356E-1 3.930453E-1 6.060562E-1 -4.200000E+0 4.649239E-1 3.740798E-1 5.769976E-1 -4.100000E+0 4.528496E-1 3.644935E-1 5.624441E-1 -3.900000E+0 4.286876E-1 3.451759E-1 5.332994E-1 -3.800000E+0 4.166084E-1 3.354652E-1 5.187124E-1 -3.600000E+0 3.924725E-1 3.159836E-1 4.895192E-1 -3.500000E+0 3.804232E-1 3.062279E-1 4.749174E-1 -3.300000E+0 3.563789E-1 2.867195E-1 4.457151E-1 -3.200000E+0 3.443905E-1 2.769785E-1 4.311198E-1 -3.000000E+0 3.204984E-1 2.575494E-1 4.019565E-1 -2.900000E+0 3.086015E-1 2.478711E-1 3.873958E-1 -2.700000E+0 2.849243E-1 2.286099E-1 3.583394E-1 -2.600000E+0 2.731521E-1 2.190359E-1 3.438553E-1 -2.400000E+0 2.497626E-1 2.000229E-1 3.150148E-1 -2.300000E+0 2.381560E-1 1.905929E-1 3.006819E-1 -2.100000E+0 2.151528E-1 1.719093E-1 2.723131E-1 -2.000000E+0 2.037782E-1 1.626664E-1 2.583248E-1 -1.800000E+0 1.813350E-1 1.444155E-1 2.304789E-1 -1.700000E+0 1.702262E-1 1.354222E-1 2.165645E-1 -1.500000E+0 1.481361E-1 1.176636E-1 1.887524E-1 -1.400000E+0 1.371517E-1 1.088779E-1 1.748702E-1 -1.200000E+0 1.153250E-1 9.148722E-2 1.473037E-1 -1.100000E+0 1.045077E-1 8.288790E-2 1.339139E-1 -9.000000E-1 8.332207E-2 6.592743E-2 1.090912E-1 -8.000000E-1 7.336645E-2 5.762342E-2 9.690273E-2 -6.000000E-1 5.459412E-2 4.194122E-2 7.257182E-2 -5.000000E-1 4.533460E-2 3.469687E-2 6.042801E-2 -3.000000E-1 2.699468E-2 2.055066E-2 3.618859E-2 -2.000000E-1 1.792152E-2 1.360495E-2 2.409833E-2 0.0 1.170123E-6 1.070813E-6 1.256070E-6 2.000000E-1 -1.737032E-2 -1.304310E-2 -2.357069E-2 3.000000E-1 -2.576767E-2 -1.930194E-2 -3.501072E-2 5.000000E-1 -4.197280E-2 -3.128189E-2 -5.718322E-2 6.000000E-1 -4.977541E-2 -3.699846E-2 -6.790938E-2 8.000000E-1 -6.476772E-2 -4.787339E-2 -8.862568E-2 9.000000E-1 -7.195218E-2 -5.302719E-2 -9.860949E-2 1.100000E+0 -8.568463E-2 -6.275611E-2 -1.178127E-1 1.200000E+0 -9.222739E-2 -6.732678E-2 -1.270258E-1 1.400000E+0 -1.046531E-1 -7.586967E-2 -1.446595E-1 1.500000E+0 -1.105309E-1 -7.983778E-2 -1.530741E-1 1.700000E+0 -1.216041E-1 -8.715798E-2 -1.690840E-1 1.800000E+0 -1.267949E-1 -9.050693E-2 -1.766736E-1 2.000000E+0 -1.364740E-1 -9.657721E-2 -1.910087E-1 2.100000E+0 -1.409587E-1 -9.929800E-2 -1.977493E-1 2.300000E+0 -1.492115E-1 -1.041162E-1 -2.103663E-1 2.400000E+0 -1.529785E-1 -1.062199E-1 -2.162393E-1 2.600000E+0 -1.597969E-1 -1.098478E-1 -2.271104E-1 2.700000E+0 -1.628532E-1 -1.113928E-1 -2.321089E-1 2.900000E+0 -1.682864E-1 -1.140195E-1 -2.412418E-1 3.000000E+0 -1.706813E-1 -1.151379E-1 -2.453851E-1 3.200000E+0 -1.748943E-1 -1.170799E-1 -2.528645E-1 3.300000E+0 -1.767467E-1 -1.179373E-1 -2.562239E-1 3.500000E+0 -1.800381E-1 -1.194902E-1 -2.622585E-1 3.600000E+0 -1.815136E-1 -1.202044E-1 -2.649688E-1 3.800000E+0 -1.842011E-1 -1.215402E-1 -2.698647E-1 3.900000E+0 -1.854369E-1 -1.221703E-1 -2.720834E-1 4.100000E+0 -1.877370E-1 -1.233696E-1 -2.761348E-1 4.200000E+0 -1.888142E-1 -1.239429E-1 -2.779918E-1 4.400000E+0 -1.908466E-1 -1.250446E-1 -2.814193E-1 4.500000E+0 -1.918090E-1 -1.255752E-1 -2.830067E-1 4.700000E+0 -1.936405E-1 -1.266007E-1 -2.859638E-1 4.800000E+0 -1.945142E-1 -1.270971E-1 -2.873455E-1 5.000000E+0 -1.961865E-1 -1.280907E-1 -2.899399E-1 5.200000E+0 -1.977693E-1 -1.328821E-1 -2.923368E-1 5.300000E+0 -1.985305E-1 -1.565793E-1 -2.934701E-1 5.500000E+0 -2.000314E-1 -2.838814E-1 -2.956213E-1 5.600000E+0 -2.009766E-1 -3.697166E-1 -2.966445E-1 5.800000E+0 -2.087330E-1 -5.531222E-1 -2.985972E-1 5.900000E+0 -2.389457E-1 -6.476185E-1 -2.995323E-1 6.100000E+0 -3.584790E-1 -8.394746E-1 -3.018228E-1 6.200000E+0 -4.441590E-1 -9.363515E-1 -3.040353E-1 6.400000E+0 -6.288822E-1 -1.131353E+0 -3.149740E-1 6.500000E+0 -7.239799E-1 -1.229324E+0 -3.517671E-1 6.700000E+0 -9.167635E-1 -1.425960E+0 -4.575336E-1 6.800000E+0 -1.013988E+0 -1.524557E+0 -5.351332E-1 7.000000E+0 -1.209508E+0 -1.722191E+0 -7.191050E-1 7.100000E+0 -1.307669E+0 -1.821193E+0 -8.147507E-1 7.300000E+0 -1.504575E+0 -2.019498E+0 -1.008687E+0 7.400000E+0 -1.603262E+0 -2.118782E+0 -1.106440E+0 7.600000E+0 -1.801003E+0 -2.317569E+0 -1.302897E+0 7.700000E+0 -1.900027E+0 -2.417060E+0 -1.401470E+0 7.900000E+0 -2.098325E+0 -2.616211E+0 -1.599107E+0 8.000000E+0 -2.197583E+0 -2.715861E+0 -1.698120E+0 8.200000E+0 -2.396279E+0 -2.915294E+0 -1.896446E+0 8.300000E+0 -2.495707E+0 -3.015070E+0 -1.995734E+0 8.500000E+0 -2.694701E+0 -3.214729E+0 -2.194512E+0 8.600000E+0 -2.794260E+0 -3.314607E+0 -2.293987E+0 8.800000E+0 -2.993486E+0 -3.514450E+0 -2.493083E+0 8.900000E+0 -3.093148E+0 -3.614412E+0 -2.592695E+0 9.100000E+0 -3.292559E+0 -3.814409E+0 -2.792028E+0 9.200000E+0 -3.392305E+0 -3.914442E+0 -2.891742E+0 9.400000E+0 -3.591867E+0 -4.114570E+0 -3.091257E+0 9.500000E+0 -3.691681E+0 -4.214662E+0 -3.191052E+0 9.700000E+0 -3.891368E+0 -4.414901E+0 -3.390712E+0 9.800000E+0 -3.991240E+0 -4.515046E+0 -3.490572E+0 1.000000E+1 -4.191033E+0 -4.715381E+0 -3.690351E+0 | [Pulldown] -5.000000E+0 -4.075826E+0 -4.140813E+0 -4.018988E+0 -4.800000E+0 -3.876317E+0 -3.940849E+0 -3.819393E+0 -4.700000E+0 -3.776590E+0 -3.840897E+0 -3.719618E+0 -4.500000E+0 -3.577195E+0 -3.641061E+0 -3.520120E+0 -4.400000E+0 -3.477530E+0 -3.541180E+0 -3.420399E+0 -4.200000E+0 -3.278269E+0 -3.341495E+0 -3.221018E+0 -4.100000E+0 -3.178678E+0 -3.241696E+0 -3.121361E+0 -3.900000E+0 -2.979579E+0 -3.042191E+0 -2.922120E+0 -3.800000E+0 -2.880077E+0 -2.942491E+0 -2.822540E+0 -3.600000E+0 -2.681178E+0 -2.743207E+0 -2.623472E+0 -3.500000E+0 -2.581787E+0 -2.643628E+0 -2.523989E+0 -3.300000E+0 -2.383136E+0 -2.444615E+0 -2.325140E+0 -3.200000E+0 -2.283885E+0 -2.345190E+0 -2.225782E+0 -3.000000E+0 -2.085553E+0 -2.146523E+0 -2.027222E+0 -2.900000E+0 -1.986485E+0 -2.047295E+0 -1.928031E+0 -2.700000E+0 -1.788582E+0 -1.849083E+0 -1.729868E+0 -2.600000E+0 -1.689765E+0 -1.750118E+0 -1.630916E+0 -2.400000E+0 -1.492464E+0 -1.552530E+0 -1.433337E+0 -2.300000E+0 -1.394012E+0 -1.453937E+0 -1.334748E+0 -2.100000E+0 -1.197621E+0 -1.257255E+0 -1.138114E+0 -2.000000E+0 -1.099748E+0 -1.159224E+0 -1.040157E+0 -1.800000E+0 -9.048985E-1 -9.639840E-1 -8.453429E-1 -1.700000E+0 -8.080850E-1 -8.668983E-1 -7.487828E-1 -1.500000E+0 -6.164275E-1 -6.742955E-1 -5.592177E-1 -1.400000E+0 -5.222065E-1 -5.791264E-1 -4.687670E-1 -1.200000E+0 -3.414064E-1 -3.928657E-1 -3.201461E-1 -1.100000E+0 -2.613918E-1 -3.035080E-1 -2.568034E-1 -9.000000E-1 -1.417442E-1 -1.478079E-1 -1.479220E-1 -8.000000E-1 -1.018241E-1 -9.527065E-2 -1.259841E-1 -6.000000E-1 -7.239266E-2 -5.250740E-2 -9.334275E-2 -5.000000E-1 -6.031938E-2 -4.361321E-2 -7.775098E-2 -3.000000E-1 -3.636310E-2 -2.615631E-2 -4.700960E-2 -2.000000E-1 -2.429556E-2 -1.742420E-2 -3.146249E-2 0.0 -2.245254E-6 -2.099798E-6 -2.369279E-6 2.000000E-1 2.361816E-2 1.670528E-2 3.092992E-2 3.000000E-1 3.486009E-2 2.457480E-2 4.581746E-2 5.000000E-1 5.619389E-2 3.935047E-2 7.439703E-2 6.000000E-1 6.628135E-2 4.625929E-2 8.807427E-2 8.000000E-1 8.528870E-2 5.912703E-2 1.141683E-1 9.000000E-1 9.420600E-2 6.508972E-2 1.265715E-1 1.100000E+0 1.108630E-1 7.608306E-2 1.500574E-1 1.200000E+0 1.186010E-1 8.111795E-2 1.611271E-1 1.400000E+0 1.328914E-1 9.027407E-2 1.818861E-1 1.500000E+0 1.394404E-1 9.439835E-2 1.915600E-1 1.700000E+0 1.513292E-1 1.017418E-1 2.094486E-1 1.800000E+0 1.566559E-1 1.049584E-1 2.176363E-1 2.000000E+0 1.660145E-1 1.104613E-1 2.323974E-1 2.100000E+0 1.700085E-1 1.127352E-1 2.389094E-1 2.300000E+0 1.765199E-1 1.163180E-1 2.499839E-1 2.400000E+0 1.790228E-1 1.176538E-1 2.544577E-1 2.600000E+0 1.826791E-1 1.195901E-1 2.612294E-1 2.700000E+0 1.839677E-1 1.202824E-1 2.636409E-1 2.900000E+0 1.858283E-1 1.213128E-1 2.670413E-1 3.000000E+0 1.865136E-1 1.217066E-1 2.682421E-1 3.200000E+0 1.875814E-1 1.223411E-1 2.700319E-1 3.300000E+0 1.880105E-1 1.226042E-1 2.707196E-1 3.500000E+0 1.887320E-1 1.230575E-1 2.718337E-1 3.600000E+0 1.890427E-1 1.232571E-1 2.722977E-1 3.800000E+0 1.895947E-1 1.236177E-1 2.730998E-1 3.900000E+0 1.898441E-1 1.237830E-1 2.734537E-1 4.100000E+0 1.903047E-1 1.240919E-1 2.740946E-1 4.200000E+0 1.905205E-1 1.242380E-1 2.743896E-1 4.400000E+0 1.909321E-1 1.245187E-1 2.749445E-1 4.500000E+0 1.911314E-1 1.246552E-1 2.752098E-1 4.700000E+0 1.915249E-1 1.249255E-1 2.757287E-1 4.800000E+0 1.917224E-1 1.250612E-1 2.759873E-1 5.000000E+0 1.921277E-1 1.253402E-1 2.765154E-1 5.200000E+0 1.925602E-1 1.260188E-1 2.770769E-1 5.300000E+0 1.927925E-1 1.272630E-1 2.773780E-1 5.500000E+0 1.933039E-1 1.306794E-1 2.780399E-1 5.600000E+0 1.935901E-1 1.325539E-1 2.784097E-1 5.800000E+0 1.942774E-1 1.364639E-1 2.792538E-1 5.900000E+0 1.952474E-1 1.384814E-1 2.797414E-1 6.100000E+0 1.999225E-1 1.426313E-1 2.808871E-1 6.200000E+0 2.026981E-1 1.447662E-1 2.815640E-1 6.400000E+0 2.086083E-1 1.491711E-1 2.831815E-1 6.500000E+0 2.117128E-1 1.514499E-1 2.841660E-1 6.700000E+0 2.182232E-1 1.561868E-1 2.896541E-1 6.800000E+0 2.216422E-1 1.586574E-1 2.941134E-1 7.000000E+0 2.288544E-1 1.638368E-1 3.038512E-1 7.100000E+0 2.326697E-1 1.665603E-1 3.090232E-1 7.300000E+0 2.407784E-1 1.723130E-1 3.199624E-1 7.400000E+0 2.450970E-1 1.753576E-1 3.257495E-1 7.600000E+0 2.543261E-1 1.818216E-1 3.380264E-1 7.700000E+0 2.592618E-1 1.852554E-1 3.445454E-1 7.900000E+0 2.698355E-1 1.925596E-1 3.584178E-1 8.000000E+0 2.754963E-1 1.964412E-1 3.657989E-1 8.200000E+0 2.876170E-1 2.046844E-1 3.815149E-1 8.300000E+0 2.940950E-1 2.090501E-1 3.898721E-1 8.500000E+0 3.079244E-1 2.182659E-1 4.076326E-1 8.600000E+0 3.152878E-1 2.231054E-1 4.170513E-1 8.800000E+0 3.309333E-1 2.331818E-1 4.369940E-1 8.900000E+0 3.392201E-1 2.383626E-1 4.475256E-1 9.100000E+0 3.567230E-1 2.486472E-1 4.697186E-1 9.200000E+0 3.659352E-1 2.532433E-1 4.813801E-1 9.400000E+0 3.852578E-1 2.501868E-1 5.058243E-1 9.500000E+0 3.953523E-1 2.422468E-1 5.186002E-1 9.700000E+0 4.163449E-1 2.438084E-1 5.452353E-1 9.800000E+0 4.272024E-1 2.489694E-1 5.590816E-1 1.000000E+1 4.494529E-1 2.623985E-1 5.877925E-1 | [Ramp] dV/dt_r 2.459E+0/1.637E-10 2.066E+0/2.514E-10 2.843E+0/1.098E-10 dV/dt_f 2.528E+0/2.703E-10 2.097E+0/4.134E-10 2.898E+0/2.182E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999989E+0 4.499988E+0 5.499991E+0 2.020202E-10 4.999995E+0 4.499993E+0 5.499997E+0 4.040404E-10 5.000000E+0 4.499995E+0 5.500001E+0 6.060606E-10 5.000000E+0 4.500001E+0 5.499998E+0 8.080808E-10 5.000058E+0 4.499993E+0 5.500131E+0 1.010101E-9 4.999683E+0 4.500113E+0 5.496545E+0 1.212121E-9 4.994500E+0 4.499904E+0 5.480301E+0 1.414141E-9 4.979963E+0 4.496979E+0 5.479622E+0 1.616162E-9 4.994576E+0 4.493455E+0 4.956057E+0 1.818182E-9 4.709645E+0 4.488471E+0 2.585710E+0 2.020202E-9 3.424320E+0 4.493834E+0 9.386247E-1 2.222222E-9 1.544088E+0 4.460795E+0 7.754068E-1 2.424242E-9 1.013010E+0 4.181112E+0 7.241400E-1 2.626263E-9 9.160300E-1 3.405304E+0 7.040179E-1 2.828283E-9 8.651299E-1 2.188788E+0 6.905164E-1 3.030303E-9 8.415778E-1 1.440332E+0 6.799196E-1 3.232323E-9 8.243815E-1 1.210542E+0 6.756867E-1 3.434343E-9 8.095949E-1 1.128694E+0 6.716003E-1 3.636364E-9 8.037138E-1 1.088085E+0 6.694104E-1 3.838384E-9 7.997120E-1 1.049743E+0 6.677890E-1 4.040404E-9 7.959295E-1 1.030414E+0 6.665937E-1 4.242424E-9 7.933808E-1 1.020066E+0 6.661449E-1 4.444444E-9 7.919738E-1 1.011034E+0 6.657087E-1 4.646465E-9 7.906926E-1 1.003303E+0 6.654030E-1 4.848485E-9 7.900742E-1 9.999209E-1 6.651295E-1 5.050505E-9 7.895428E-1 9.965390E-1 6.649674E-1 5.252525E-9 7.892002E-1 9.947120E-1 6.649633E-1 5.454545E-9 7.890003E-1 9.933896E-1 6.649513E-1 5.656566E-9 7.888207E-1 9.922887E-1 6.648717E-1 5.858586E-9 7.887272E-1 9.917573E-1 6.647788E-1 6.060606E-9 7.886431E-1 9.912259E-1 6.647493E-1 6.262626E-9 7.885923E-1 9.909497E-1 6.647934E-1 6.464646E-9 7.885620E-1 9.907351E-1 6.648267E-1 6.666667E-9 7.885342E-1 9.905616E-1 6.647804E-1 6.868687E-9 7.885155E-1 9.904711E-1 6.647222E-1 7.070707E-9 7.884976E-1 9.903807E-1 6.647158E-1 7.272727E-9 7.884887E-1 9.903348E-1 6.647586E-1 7.474747E-9 7.884843E-1 9.902966E-1 6.647907E-1 7.676768E-9 7.884785E-1 9.902662E-1 6.647532E-1 7.878788E-9 7.884688E-1 9.902487E-1 6.647083E-1 8.080808E-9 7.884587E-1 9.902312E-1 6.647097E-1 8.282828E-9 7.884562E-1 9.902237E-1 6.647469E-1 8.484848E-9 7.884565E-1 9.902173E-1 6.647737E-1 8.686869E-9 7.884547E-1 9.902083E-1 6.647395E-1 8.888889E-9 7.884474E-1 9.901960E-1 6.647015E-1 9.090909E-9 7.884399E-1 9.901837E-1 6.647080E-1 9.292929E-9 7.884414E-1 9.901900E-1 6.647425E-1 9.494949E-9 7.884456E-1 9.901971E-1 6.647662E-1 9.696970E-9 7.884463E-1 9.901947E-1 6.647318E-1 9.898990E-9 7.884387E-1 9.901818E-1 6.646963E-1 1.010101E-8 7.884311E-1 9.901691E-1 6.647062E-1 1.030303E-8 7.884331E-1 9.901765E-1 6.647393E-1 1.050505E-8 7.884372E-1 9.901839E-1 6.647599E-1 1.070707E-8 7.884376E-1 9.901811E-1 6.647264E-1 1.090909E-8 7.884308E-1 9.901694E-1 6.646940E-1 1.111111E-8 7.884244E-1 9.901587E-1 6.647059E-1 1.131313E-8 7.884266E-1 9.901662E-1 6.647373E-1 1.151515E-8 7.884307E-1 9.901736E-1 6.647538E-1 1.171717E-8 7.884307E-1 9.901703E-1 6.647224E-1 1.191919E-8 7.884247E-1 9.901594E-1 6.646928E-1 1.212121E-8 7.884193E-1 9.901504E-1 6.647063E-1 1.232323E-8 7.884217E-1 9.901576E-1 6.647362E-1 1.252525E-8 7.884256E-1 9.901648E-1 6.647489E-1 1.272727E-8 7.884254E-1 9.901611E-1 6.647193E-1 1.292929E-8 7.884200E-1 9.901510E-1 6.646924E-1 1.313131E-8 7.884155E-1 9.901435E-1 6.647072E-1 1.333333E-8 7.884180E-1 9.901505E-1 6.647355E-1 1.353535E-8 7.884218E-1 9.901574E-1 6.647448E-1 1.373737E-8 7.884213E-1 9.901533E-1 6.647168E-1 1.393939E-8 7.884164E-1 9.901439E-1 6.646923E-1 1.414141E-8 7.884126E-1 9.901378E-1 6.647083E-1 1.434343E-8 7.884153E-1 9.901445E-1 6.647354E-1 1.454545E-8 7.884188E-1 9.901512E-1 6.647416E-1 1.474747E-8 7.884181E-1 9.901466E-1 6.647149E-1 1.494949E-8 7.884136E-1 9.901379E-1 6.646925E-1 1.515152E-8 7.884105E-1 9.901330E-1 6.647095E-1 1.535354E-8 7.884132E-1 9.901395E-1 6.647354E-1 1.555556E-8 7.884166E-1 9.901459E-1 6.647388E-1 1.575758E-8 7.884155E-1 9.901410E-1 6.647134E-1 1.595960E-8 7.884115E-1 9.901329E-1 6.646928E-1 1.616162E-8 7.884089E-1 9.901291E-1 6.647108E-1 1.636364E-8 7.884116E-1 9.901353E-1 6.647355E-1 1.656566E-8 7.884148E-1 9.901415E-1 6.647363E-1 1.676768E-8 7.884136E-1 9.901362E-1 6.647121E-1 1.696970E-8 7.884099E-1 9.901286E-1 6.646933E-1 1.717172E-8 7.884077E-1 9.901259E-1 6.647121E-1 1.737374E-8 7.884104E-1 9.901318E-1 6.647357E-1 1.757576E-8 7.884135E-1 9.901377E-1 6.647341E-1 1.777778E-8 7.884121E-1 9.901322E-1 6.647109E-1 1.797980E-8 7.884087E-1 9.901251E-1 6.646936E-1 1.818182E-8 7.884069E-1 9.901232E-1 6.647133E-1 1.838384E-8 7.884096E-1 9.901288E-1 6.647361E-1 1.858586E-8 7.884125E-1 9.901345E-1 6.647323E-1 1.878788E-8 7.884109E-1 9.901288E-1 6.647099E-1 1.898990E-8 7.884077E-1 9.901222E-1 6.646942E-1 1.919192E-8 7.884062E-1 9.901210E-1 6.647157E-1 1.939394E-8 7.884089E-1 9.901264E-1 6.647388E-1 1.959596E-8 7.884117E-1 9.901318E-1 6.647329E-1 1.979798E-8 7.884094E-1 9.901254E-1 6.647106E-1 2.000000E-8 7.884058E-1 9.901188E-1 6.646883E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.987862E+0 3.320437E+0 4.655413E+0 2.020202E-10 3.987865E+0 3.320439E+0 4.655418E+0 4.040404E-10 3.987870E+0 3.320441E+0 4.655422E+0 6.060606E-10 3.987869E+0 3.320445E+0 4.655418E+0 8.080808E-10 3.987914E+0 3.320433E+0 4.655546E+0 1.010101E-9 3.987512E+0 3.320617E+0 4.652268E+0 1.212121E-9 3.984908E+0 3.320022E+0 4.642274E+0 1.414141E-9 3.976386E+0 3.318701E+0 4.616754E+0 1.616162E-9 3.944924E+0 3.318150E+0 3.352766E+0 1.818182E-9 3.012199E+0 3.315292E+0 4.200583E-1 2.020202E-9 6.515012E-1 3.292958E+0 4.269079E-2 2.222222E-9 9.020412E-2 3.053094E+0 1.669077E-2 2.424242E-9 2.648829E-2 1.968484E+0 8.350316E-3 2.626263E-9 1.325652E-2 5.596528E-1 4.610809E-3 2.828283E-9 8.008822E-3 1.279295E-1 3.294822E-3 3.030303E-9 5.380354E-3 4.338540E-2 2.287942E-3 3.232323E-9 3.056256E-3 2.177926E-2 1.638798E-3 3.434343E-9 1.975049E-3 1.426451E-2 1.030917E-3 3.636364E-9 1.487241E-3 8.194770E-3 7.494140E-4 3.838384E-9 1.076721E-3 5.616446E-3 5.280588E-4 4.040404E-9 7.101477E-4 3.155037E-3 3.734458E-4 4.242424E-9 5.442989E-4 1.971528E-3 2.908897E-4 4.444444E-9 3.888860E-4 1.439137E-3 2.142022E-4 4.646465E-9 2.977768E-4 9.632035E-4 1.730671E-4 4.848485E-9 2.403346E-4 6.932413E-4 1.375253E-4 5.050505E-9 1.899009E-4 4.293947E-4 1.143625E-4 5.252525E-9 1.639007E-4 3.369870E-4 1.021399E-4 5.454545E-9 1.390063E-4 3.137696E-4 9.014042E-5 5.656566E-9 1.240263E-4 2.783569E-4 7.923290E-5 5.858586E-9 1.131678E-4 2.083703E-4 6.846720E-5 6.060606E-9 1.035581E-4 1.375033E-4 6.190605E-5 6.262626E-9 9.740144E-5 1.339657E-4 5.837890E-5 6.464646E-9 9.137547E-5 1.514040E-4 5.448626E-5 6.666667E-9 8.653635E-5 1.540704E-4 4.909847E-5 6.868687E-9 8.207955E-5 1.232314E-4 4.355829E-5 7.070707E-9 7.797378E-5 9.169797E-5 4.043539E-5 7.272727E-9 7.465796E-5 9.734764E-5 3.872697E-5 7.474747E-9 7.136556E-5 1.115802E-4 3.661931E-5 7.676768E-9 6.827829E-5 1.147170E-4 3.311199E-5 7.878788E-9 6.524028E-5 9.732040E-5 2.950182E-5 8.080808E-9 6.242329E-5 7.960814E-5 2.775554E-5 8.282828E-9 6.001834E-5 8.612421E-5 2.688294E-5 8.484848E-9 5.762185E-5 9.650405E-5 2.557120E-5 8.686869E-9 5.530486E-5 9.711295E-5 2.291559E-5 8.888889E-9 5.300121E-5 8.277218E-5 2.020019E-5 9.090909E-9 5.087465E-5 6.829255E-5 1.915461E-5 9.292929E-9 4.902504E-5 7.594017E-5 1.872395E-5 9.494949E-9 4.717828E-5 8.571061E-5 1.789314E-5 9.696970E-9 4.517446E-5 8.534814E-5 1.597817E-5 9.898990E-9 4.315441E-5 7.205341E-5 1.404696E-5 1.010101E-8 4.142683E-5 5.883168E-5 1.346883E-5 1.030303E-8 4.008482E-5 6.704688E-5 1.327044E-5 1.050505E-8 3.873532E-5 7.620898E-5 1.268825E-5 1.070707E-8 3.706819E-5 7.488270E-5 1.123501E-5 1.090909E-8 3.537839E-5 6.252847E-5 9.819226E-6 1.111111E-8 3.398623E-5 5.123213E-5 9.547118E-6 1.131313E-8 3.291478E-5 5.912521E-5 9.560535E-6 1.151515E-8 3.182204E-5 6.781398E-5 9.166413E-6 1.171717E-8 3.044020E-5 6.564880E-5 8.034591E-6 1.191919E-8 2.903915E-5 5.414272E-5 6.972241E-6 1.212121E-8 2.795749E-5 4.453733E-5 6.906251E-6 1.232323E-8 2.715751E-5 5.217115E-5 7.063294E-6 1.252525E-8 2.632318E-5 6.046870E-5 6.775973E-6 1.272727E-8 2.522056E-5 5.759388E-5 5.838128E-6 1.292929E-8 2.410156E-5 4.687336E-5 4.998562E-6 1.313131E-8 2.327399E-5 3.879303E-5 5.074418E-6 1.333333E-8 2.265628E-5 4.616290E-5 5.331153E-6 1.353535E-8 2.165374E-5 5.407726E-5 5.145080E-6 1.373737E-8 1.859630E-5 5.055577E-5 4.430436E-6 1.393939E-8 1.542556E-5 4.053044E-5 3.821691E-6 1.414141E-8 1.532771E-5 3.380331E-5 3.939977E-6 1.434343E-8 1.702408E-5 4.094079E-5 4.182488E-6 1.454545E-8 1.783871E-5 4.851692E-5 4.004357E-6 1.474747E-8 1.515570E-5 4.441684E-5 3.415322E-6 1.494949E-8 1.230235E-5 3.500842E-5 2.946991E-6 1.515152E-8 1.252251E-5 2.948925E-5 3.132366E-6 1.535354E-8 1.418003E-5 3.642262E-5 3.411653E-6 1.555556E-8 1.484511E-5 4.370014E-5 3.254519E-6 1.575758E-8 1.244057E-5 3.907482E-5 2.748670E-6 1.595960E-8 9.908195E-6 3.021205E-5 2.372959E-6 1.616162E-8 1.038702E-5 2.577488E-5 2.577348E-6 1.636364E-8 1.197192E-5 3.252729E-5 2.849009E-6 1.656566E-8 1.247307E-5 3.953889E-5 2.713789E-6 1.676768E-8 1.027773E-5 3.163202E-5 2.313869E-6 1.696970E-8 7.991129E-6 1.969860E-5 2.049389E-6 1.717172E-8 8.682067E-6 1.506992E-5 2.296479E-6 1.737374E-8 1.020619E-5 2.537697E-5 2.588469E-6 1.757576E-8 1.056526E-5 3.595485E-5 2.398136E-6 1.777778E-8 8.542384E-6 3.029042E-5 1.954713E-6 1.797980E-8 6.459488E-6 2.147359E-5 1.678475E-6 1.818182E-8 7.339393E-6 1.855901E-5 1.948750E-6 1.838384E-8 8.820309E-6 2.556247E-5 2.251298E-6 1.858586E-8 9.056779E-6 3.268925E-5 2.106491E-6 1.878788E-8 7.171169E-6 2.380355E-5 1.775261E-6 1.898990E-8 5.252560E-6 1.288730E-5 1.589518E-6 1.919192E-8 6.289456E-6 1.081535E-5 1.822043E-6 1.939394E-8 7.724203E-6 2.109154E-5 2.067032E-6 1.959596E-8 7.837045E-6 3.144082E-5 1.869568E-6 1.979798E-8 6.049745E-6 1.955303E-5 1.529189E-6 2.000000E-8 4.253483E-6 6.181775E-6 6.545008E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.884273E-1 9.901349E-1 6.647313E-1 2.020202E-10 7.884185E-1 9.901260E-1 6.647217E-1 4.040404E-10 7.884085E-1 9.901142E-1 6.647161E-1 6.060606E-10 7.884081E-1 9.901130E-1 6.647161E-1 8.080808E-10 7.884104E-1 9.901124E-1 6.647121E-1 1.010101E-9 7.883480E-1 9.901164E-1 6.649892E-1 1.212121E-9 7.901140E-1 9.899969E-1 6.508854E-1 1.414141E-9 7.828131E-1 9.905098E-1 1.317252E+0 1.616162E-9 1.245768E+0 9.958179E-1 5.194381E+0 1.818182E-9 4.065916E+0 1.013844E+0 5.417669E+0 2.020202E-9 4.866849E+0 1.613406E+0 5.464589E+0 2.222222E-9 4.950858E+0 3.461088E+0 5.480115E+0 2.424242E-9 4.978199E+0 4.259022E+0 5.489802E+0 2.626263E-9 4.985865E+0 4.406798E+0 5.494375E+0 2.828283E-9 4.990755E+0 4.462222E+0 5.496865E+0 3.030303E-9 4.994713E+0 4.479967E+0 5.499195E+0 3.232323E-9 4.996467E+0 4.488695E+0 5.499735E+0 3.434343E-9 4.998157E+0 4.495417E+0 5.499810E+0 3.636364E-9 4.998935E+0 4.496636E+0 5.499872E+0 3.838384E-9 4.999425E+0 4.497530E+0 5.499914E+0 4.040404E-9 4.999759E+0 4.498385E+0 5.499949E+0 4.242424E-9 4.999800E+0 4.498952E+0 5.499936E+0 4.444444E-9 4.999841E+0 4.499270E+0 5.499913E+0 4.646465E-9 4.999872E+0 4.499553E+0 5.499916E+0 4.848485E-9 4.999901E+0 4.499663E+0 5.499953E+0 5.050505E-9 4.999917E+0 4.499753E+0 5.499983E+0 5.252525E-9 4.999912E+0 4.499807E+0 5.499966E+0 5.454545E-9 4.999909E+0 4.499835E+0 5.499941E+0 5.656566E-9 4.999922E+0 4.499860E+0 5.499944E+0 5.858586E-9 4.999938E+0 4.499877E+0 5.499976E+0 6.060606E-9 4.999944E+0 4.499893E+0 5.500001E+0 6.262626E-9 4.999936E+0 4.499901E+0 5.499981E+0 6.464646E-9 4.999930E+0 4.499904E+0 5.499955E+0 6.666667E-9 4.999942E+0 4.499908E+0 5.499960E+0 6.868687E-9 4.999957E+0 4.499913E+0 5.499989E+0 7.070707E-9 4.999960E+0 4.499918E+0 5.500010E+0 7.272727E-9 4.999951E+0 4.499925E+0 5.499989E+0 7.474747E-9 4.999945E+0 4.499932E+0 5.499963E+0 7.676768E-9 4.999956E+0 4.499938E+0 5.499969E+0 7.878788E-9 4.999969E+0 4.499940E+0 5.499997E+0 8.080808E-9 4.999971E+0 4.499941E+0 5.500015E+0 8.282828E-9 4.999962E+0 4.499942E+0 5.499993E+0 8.484848E-9 4.999956E+0 4.499943E+0 5.499967E+0 8.686869E-9 4.999967E+0 4.499944E+0 5.499976E+0 8.888889E-9 4.999978E+0 4.499948E+0 5.500002E+0 9.090909E-9 4.999978E+0 4.499951E+0 5.500018E+0 9.292929E-9 4.999969E+0 4.499952E+0 5.499995E+0 9.494949E-9 4.999964E+0 4.499952E+0 5.499970E+0 9.696970E-9 4.999974E+0 4.499953E+0 5.499980E+0 9.898990E-9 4.999985E+0 4.499956E+0 5.500005E+0 1.010101E-8 4.999983E+0 4.499959E+0 5.500019E+0 1.030303E-8 4.999975E+0 4.499960E+0 5.499995E+0 1.050505E-8 4.999969E+0 4.499960E+0 5.499972E+0 1.070707E-8 4.999980E+0 4.499961E+0 5.499983E+0 1.090909E-8 4.999989E+0 4.499965E+0 5.500007E+0 1.111111E-8 4.999987E+0 4.499969E+0 5.500019E+0 1.131313E-8 4.999979E+0 4.499968E+0 5.499995E+0 1.151515E-8 4.999974E+0 4.499967E+0 5.499974E+0 1.171717E-8 4.999984E+0 4.499967E+0 5.499986E+0 1.191919E-8 4.999993E+0 4.499971E+0 5.500009E+0 1.212121E-8 4.999989E+0 4.499974E+0 5.500017E+0 1.232323E-8 4.999981E+0 4.499973E+0 5.499995E+0 1.252525E-8 4.999978E+0 4.499972E+0 5.499975E+0 1.272727E-8 4.999987E+0 4.499972E+0 5.499988E+0 1.292929E-8 4.999995E+0 4.499975E+0 5.500010E+0 1.313131E-8 4.999991E+0 4.499978E+0 5.500016E+0 1.333333E-8 4.999983E+0 4.499977E+0 5.499994E+0 1.353535E-8 4.999980E+0 4.499975E+0 5.499976E+0 1.373737E-8 4.999989E+0 4.499976E+0 5.499990E+0 1.393939E-8 4.999996E+0 4.499979E+0 5.500011E+0 1.414141E-8 4.999992E+0 4.499981E+0 5.500014E+0 1.434343E-8 4.999984E+0 4.499980E+0 5.499994E+0 1.454545E-8 4.999983E+0 4.499979E+0 5.499977E+0 1.474747E-8 4.999991E+0 4.499979E+0 5.499991E+0 1.494949E-8 4.999997E+0 4.499982E+0 5.500012E+0 1.515152E-8 4.999993E+0 4.499984E+0 5.500013E+0 1.535354E-8 4.999985E+0 4.499983E+0 5.499993E+0 1.555556E-8 4.999984E+0 4.499981E+0 5.499978E+0 1.575758E-8 4.999992E+0 4.499982E+0 5.499992E+0 1.595960E-8 4.999998E+0 4.499984E+0 5.500012E+0 1.616162E-8 4.999993E+0 4.499986E+0 5.500012E+0 1.636364E-8 4.999986E+0 4.499985E+0 5.499992E+0 1.656566E-8 4.999986E+0 4.499983E+0 5.499978E+0 1.676768E-8 4.999993E+0 4.499984E+0 5.499994E+0 1.696970E-8 4.999999E+0 4.499986E+0 5.500013E+0 1.717172E-8 4.999993E+0 4.499988E+0 5.500010E+0 1.737374E-8 4.999987E+0 4.499986E+0 5.499992E+0 1.757576E-8 4.999987E+0 4.499985E+0 5.499979E+0 1.777778E-8 4.999994E+0 4.499986E+0 5.499995E+0 1.797980E-8 4.999999E+0 4.499988E+0 5.500014E+0 1.818182E-8 4.999993E+0 4.499989E+0 5.500009E+0 1.838384E-8 4.999987E+0 4.499988E+0 5.499991E+0 1.858586E-8 4.999988E+0 4.499986E+0 5.499979E+0 1.878788E-8 4.999994E+0 4.499987E+0 5.499996E+0 1.898990E-8 4.999999E+0 4.499989E+0 5.500015E+0 1.919192E-8 4.999993E+0 4.499990E+0 5.500008E+0 1.939394E-8 4.999987E+0 4.499989E+0 5.499990E+0 1.959596E-8 4.999988E+0 4.499988E+0 5.499979E+0 1.979798E-8 4.999995E+0 4.499989E+0 5.500000E+0 2.000000E-8 5.000001E+0 4.499990E+0 5.500021E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.582792E-5 1.966603E-5 1.327774E-5 2.020202E-10 6.918377E-6 1.017045E-5 4.011087E-6 4.040404E-10 0.0 1.881853E-6 -1.735536E-7 6.060606E-10 8.812911E-9 1.396793E-6 -1.213755E-7 8.080808E-10 2.340417E-6 2.118140E-6 -3.474942E-6 1.010101E-9 -5.373575E-5 7.631090E-6 2.385632E-4 1.212121E-9 1.388227E-3 -1.003252E-4 -2.083867E-2 1.414141E-9 -1.450350E-2 2.226810E-4 6.620265E-2 1.616162E-9 -9.180579E-2 5.769138E-3 3.797423E+0 1.818182E-9 1.482978E+0 -2.600791E-2 4.519692E+0 2.020202E-9 3.666550E+0 -1.024022E-1 4.597141E+0 2.222222E-9 3.883181E+0 1.296368E-1 4.619536E+0 2.424242E-9 3.939170E+0 1.774840E+0 4.634764E+0 2.626263E-9 3.957051E+0 2.955790E+0 4.643888E+0 2.828283E-9 3.967997E+0 3.174745E+0 4.648397E+0 3.030303E-9 3.973450E+0 3.263124E+0 4.651532E+0 3.232323E-9 3.977517E+0 3.286050E+0 4.654338E+0 3.434343E-9 3.981451E+0 3.298497E+0 4.654897E+0 3.636364E-9 3.983643E+0 3.305109E+0 4.655192E+0 3.838384E-9 3.985312E+0 3.311008E+0 4.655321E+0 4.040404E-9 3.986549E+0 3.313236E+0 4.655311E+0 4.242424E-9 3.987027E+0 3.314787E+0 4.655305E+0 4.444444E-9 3.987473E+0 3.316247E+0 4.655317E+0 4.646465E-9 3.987603E+0 3.317425E+0 4.655332E+0 4.848485E-9 3.987654E+0 3.318181E+0 4.655344E+0 5.050505E-9 3.987696E+0 3.318901E+0 4.655355E+0 5.252525E-9 3.987726E+0 3.319304E+0 4.655364E+0 5.454545E-9 3.987753E+0 3.319639E+0 4.655365E+0 5.656566E-9 3.987755E+0 3.319878E+0 4.655366E+0 5.858586E-9 3.987753E+0 3.319999E+0 4.655371E+0 6.060606E-9 3.987759E+0 3.320113E+0 4.655380E+0 6.262626E-9 3.987774E+0 3.320169E+0 4.655386E+0 6.464646E-9 3.987787E+0 3.320217E+0 4.655385E+0 6.666667E-9 3.987785E+0 3.320249E+0 4.655384E+0 6.868687E-9 3.987781E+0 3.320266E+0 4.655388E+0 7.070707E-9 3.987785E+0 3.320284E+0 4.655395E+0 7.272727E-9 3.987798E+0 3.320308E+0 4.655399E+0 7.474747E-9 3.987808E+0 3.320332E+0 4.655397E+0 7.676768E-9 3.987805E+0 3.320336E+0 4.655395E+0 7.878788E-9 3.987800E+0 3.320326E+0 4.655399E+0 8.080808E-9 3.987804E+0 3.320318E+0 4.655405E+0 8.282828E-9 3.987815E+0 3.320329E+0 4.655408E+0 8.484848E-9 3.987823E+0 3.320341E+0 4.655405E+0 8.686869E-9 3.987819E+0 3.320343E+0 4.655401E+0 8.888889E-9 3.987813E+0 3.320339E+0 4.655405E+0 9.090909E-9 3.987817E+0 3.320337E+0 4.655410E+0 9.292929E-9 3.987827E+0 3.320347E+0 4.655413E+0 9.494949E-9 3.987834E+0 3.320358E+0 4.655409E+0 9.696970E-9 3.987828E+0 3.320359E+0 4.655405E+0 9.898990E-9 3.987823E+0 3.320354E+0 4.655408E+0 1.010101E-8 3.987826E+0 3.320352E+0 4.655413E+0 1.030303E-8 3.987835E+0 3.320361E+0 4.655415E+0 1.050505E-8 3.987841E+0 3.320371E+0 4.655411E+0 1.070707E-8 3.987835E+0 3.320370E+0 4.655407E+0 1.090909E-8 3.987830E+0 3.320366E+0 4.655411E+0 1.111111E-8 3.987833E+0 3.320364E+0 4.655415E+0 1.131313E-8 3.987841E+0 3.320373E+0 4.655416E+0 1.151515E-8 3.987846E+0 3.320381E+0 4.655412E+0 1.171717E-8 3.987840E+0 3.320380E+0 4.655409E+0 1.191919E-8 3.987835E+0 3.320375E+0 4.655412E+0 1.212121E-8 3.987839E+0 3.320374E+0 4.655416E+0 1.232323E-8 3.987846E+0 3.320382E+0 4.655417E+0 1.252525E-8 3.987849E+0 3.320389E+0 4.655413E+0 1.272727E-8 3.987844E+0 3.320387E+0 4.655410E+0 1.292929E-8 3.987839E+0 3.320383E+0 4.655413E+0 1.313131E-8 3.987843E+0 3.320382E+0 4.655417E+0 1.333333E-8 3.987849E+0 3.320389E+0 4.655417E+0 1.353535E-8 3.987852E+0 3.320395E+0 4.655413E+0 1.373737E-8 3.987846E+0 3.320393E+0 4.655410E+0 1.393939E-8 3.987842E+0 3.320389E+0 4.655414E+0 1.414141E-8 3.987846E+0 3.320389E+0 4.655417E+0 1.434343E-8 3.987852E+0 3.320395E+0 4.655417E+0 1.454545E-8 3.987853E+0 3.320401E+0 4.655413E+0 1.474747E-8 3.987848E+0 3.320398E+0 4.655411E+0 1.494949E-8 3.987844E+0 3.320394E+0 4.655414E+0 1.515152E-8 3.987848E+0 3.320394E+0 4.655418E+0 1.535354E-8 3.987853E+0 3.320400E+0 4.655417E+0 1.555556E-8 3.987854E+0 3.320405E+0 4.655413E+0 1.575758E-8 3.987850E+0 3.320402E+0 4.655411E+0 1.595960E-8 3.987846E+0 3.320398E+0 4.655415E+0 1.616162E-8 3.987850E+0 3.320399E+0 4.655418E+0 1.636364E-8 3.987855E+0 3.320404E+0 4.655417E+0 1.656566E-8 3.987855E+0 3.320408E+0 4.655413E+0 1.676768E-8 3.987850E+0 3.320405E+0 4.655411E+0 1.696970E-8 3.987847E+0 3.320401E+0 4.655415E+0 1.717172E-8 3.987851E+0 3.320402E+0 4.655419E+0 1.737374E-8 3.987856E+0 3.320407E+0 4.655417E+0 1.757576E-8 3.987856E+0 3.320411E+0 4.655413E+0 1.777778E-8 3.987851E+0 3.320408E+0 4.655411E+0 1.797980E-8 3.987848E+0 3.320404E+0 4.655415E+0 1.818182E-8 3.987852E+0 3.320405E+0 4.655419E+0 1.838384E-8 3.987856E+0 3.320410E+0 4.655417E+0 1.858586E-8 3.987856E+0 3.320413E+0 4.655413E+0 1.878788E-8 3.987852E+0 3.320410E+0 4.655411E+0 1.898990E-8 3.987849E+0 3.320406E+0 4.655415E+0 1.919192E-8 3.987853E+0 3.320408E+0 4.655419E+0 1.939394E-8 3.987857E+0 3.320412E+0 4.655417E+0 1.959596E-8 3.987856E+0 3.320415E+0 4.655413E+0 1.979798E-8 3.987853E+0 3.320410E+0 4.655412E+0 2.000000E-8 3.987849E+0 3.320405E+0 4.655418E+0 | |[End data_o | |====================================================================== [End]