|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ14 | TinyLogic(tm) UHS Inverter with Schmitt Trigger Input | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz14k8x_300.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.253613E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.184564E+0 -1.228072E+0 -1.141635E+0 -2.500000E+0 -1.115576E+0 -1.159057E+0 -1.072507E+0 -2.400000E+0 -1.046656E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.778134E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.090602E-1 -9.525054E-1 -8.656084E-1 -2.100000E+0 -8.404109E-1 -8.838586E-1 -7.968700E-1 -2.000000E+0 -7.718836E-1 -8.153400E-1 -7.282858E-1 -1.900000E+0 -7.035018E-1 -7.469713E-1 -6.598802E-1 -1.800000E+0 -6.352963E-1 -6.787801E-1 -5.916778E-1 -1.700000E+0 -5.673073E-1 -6.108025E-1 -5.237087E-1 -1.600000E+0 -4.995887E-1 -5.430864E-1 -4.560148E-1 -1.500000E+0 -4.322141E-1 -4.756977E-1 -3.886621E-1 -1.400000E+0 -3.652888E-1 -4.087299E-1 -3.217587E-1 -1.300000E+0 -2.989731E-1 -3.423213E-1 -2.554905E-1 -1.200000E+0 -2.335393E-1 -2.766936E-1 -1.902072E-1 -1.100000E+0 -1.694770E-1 -2.122118E-1 -1.266699E-1 -1.000000E+0 -1.078675E-1 -1.495757E-1 -6.700989E-2 -9.000000E-1 -5.168142E-2 -9.032010E-2 -2.037789E-2 -8.000000E-1 -1.170048E-2 -3.863185E-2 -8.130363E-3 -7.000000E-1 -2.073944E-3 -6.835335E-3 -4.810066E-3 -6.000000E-1 -7.435005E-4 -5.326239E-4 -1.476453E-3 -5.000000E-1 -1.044804E-4 -7.319887E-5 -1.641073E-4 -4.000000E-1 -6.794123E-6 -8.130602E-6 -6.261915E-6 -3.000000E-1 -3.135994E-7 -6.022332E-7 -1.588873E-7 -2.000000E-1 -5.231338E-8 -7.050389E-8 -4.916436E-8 -1.000000E-1 -3.915398E-8 -3.713773E-8 -4.200934E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699945E-8 -2.398900E-8 -3.000013E-8 2.000000E-1 -2.099948E-8 -1.798678E-8 -2.400026E-8 3.000000E-1 -1.499961E-8 -1.198619E-8 -1.800040E-8 4.000000E-1 -8.999685E-9 -5.985784E-9 -1.200054E-8 5.000000E-1 -2.999765E-9 1.456915E-11 -6.000678E-9 6.000000E-1 3.000039E-9 6.014844E-9 -8.172962E-13 7.000000E-1 9.000014E-9 1.201505E-8 5.999044E-9 8.000000E-1 1.499999E-8 1.801560E-8 1.199902E-8 9.000000E-1 2.099985E-8 2.401569E-8 1.799888E-8 1.000000E+0 2.699971E-8 3.001612E-8 2.399863E-8 1.100000E+0 3.299957E-8 3.601654E-8 2.999849E-8 1.200000E+0 3.899932E-8 4.201674E-8 3.599858E-8 1.300000E+0 4.499952E-8 4.801694E-8 4.199844E-8 1.400000E+0 5.099927E-8 5.401736E-8 4.799807E-8 1.500000E+0 5.699924E-8 6.001756E-8 5.399794E-8 1.600000E+0 6.299921E-8 6.601821E-8 5.999802E-8 1.700000E+0 6.899873E-8 7.201841E-8 6.599766E-8 1.800000E+0 7.499893E-8 7.801861E-8 7.199752E-8 1.900000E+0 8.099868E-8 8.401881E-8 7.799738E-8 2.000000E+0 8.699866E-8 9.001923E-8 8.399724E-8 2.100000E+0 9.299840E-8 9.601943E-8 8.999710E-8 2.200000E+0 9.899838E-8 1.020199E-7 9.599697E-8 2.300000E+0 1.049979E-7 1.080205E-7 1.019968E-7 2.400000E+0 1.109979E-7 1.140212E-7 1.079971E-7 2.500000E+0 1.169978E-7 1.200214E-7 1.139970E-7 2.600000E+0 1.229983E-7 1.260211E-7 1.199969E-7 2.700000E+0 1.289983E-7 1.320213E-7 1.259967E-7 2.800000E+0 1.349978E-7 1.380220E-7 1.319961E-7 2.900000E+0 1.409977E-7 1.440222E-7 1.379960E-7 3.000000E+0 1.469977E-7 1.500224E-7 1.439954E-7 3.100000E+0 1.529977E-7 1.560226E-7 1.499962E-7 3.200000E+0 1.589977E-7 1.620233E-7 1.559956E-7 3.300000E+0 1.649972E-7 1.680240E-7 1.619954E-7 | [POWER Clamp] 0.0 1.649972E-7 1.500224E-7 1.799950E-7 -1.000000E-1 1.709967E-7 1.560226E-7 1.859953E-7 -2.000000E-1 1.769971E-7 1.620233E-7 1.919947E-7 -3.000000E-1 1.829971E-7 1.680240E-7 1.979937E-7 -4.000000E-1 1.889971E-7 1.740242E-7 2.039945E-7 -5.000000E-1 1.949966E-7 1.800249E-7 2.099952E-7 -6.000000E-1 2.009966E-7 1.860247E-7 2.159942E-7 -7.000000E-1 2.069966E-7 1.920249E-7 2.219941E-7 -8.000000E-1 2.129957E-7 1.980252E-7 2.279939E-7 -9.000000E-1 2.189961E-7 2.040259E-7 2.339938E-7 -1.000000E+0 2.249957E-7 2.100262E-7 2.399936E-7 -1.100000E+0 2.309961E-7 2.160265E-7 2.459935E-7 -1.200000E+0 2.369956E-7 2.220269E-7 2.519943E-7 -1.300000E+0 2.429952E-7 2.280277E-7 2.579932E-7 -1.400000E+0 2.489956E-7 2.340281E-7 2.639940E-7 -1.500000E+0 2.549952E-7 2.400289E-7 2.699930E-7 -1.600000E+0 2.609956E-7 2.460289E-7 2.759937E-7 -1.700000E+0 2.669952E-7 2.520299E-7 2.819936E-7 -1.800000E+0 2.729957E-7 2.580309E-7 2.879935E-7 -1.900000E+0 2.789962E-7 2.640310E-7 2.939933E-7 -2.000000E+0 2.849957E-7 2.700321E-7 2.999923E-7 -2.100000E+0 2.909962E-7 2.760324E-7 3.059921E-7 -2.200000E+0 2.969958E-7 2.820327E-7 3.119911E-7 -2.300000E+0 3.029954E-7 2.880340E-7 3.179919E-7 -2.400000E+0 3.089959E-7 2.940345E-7 3.239908E-7 -2.500000E+0 3.149956E-7 3.000360E-7 3.299916E-7 -2.600000E+0 3.209961E-7 3.060376E-7 3.359915E-7 -2.700000E+0 3.269958E-7 3.120384E-7 3.419913E-7 -2.800000E+0 3.329954E-7 3.180402E-7 3.479912E-7 -2.900000E+0 3.389960E-7 3.240421E-7 3.539911E-7 -3.000000E+0 3.449957E-7 3.300433E-7 3.599909E-7 -3.100000E+0 3.509963E-7 3.360455E-7 3.659917E-7 -3.200000E+0 3.569960E-7 3.420479E-7 3.719907E-7 -3.300000E+0 3.629958E-7 3.480496E-7 3.779914E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.895785E-1 2.215319E-1 3.753031E-1 -3.200000E+0 2.801251E-1 2.147474E-1 3.632380E-1 -3.100000E+0 2.706248E-1 2.078076E-1 3.511383E-1 -3.000000E+0 2.610896E-1 2.007445E-1 3.390112E-1 -2.900000E+0 2.515299E-1 1.935839E-1 3.268636E-1 -2.800000E+0 2.419558E-1 1.863478E-1 3.147028E-1 -2.700000E+0 2.323762E-1 1.790545E-1 3.025363E-1 -2.600000E+0 2.228000E-1 1.717202E-1 2.903723E-1 -2.500000E+0 2.132357E-1 1.643591E-1 2.782199E-1 -2.400000E+0 2.036917E-1 1.569838E-1 2.660892E-1 -2.300000E+0 1.941763E-1 1.496061E-1 2.539925E-1 -2.200000E+0 1.846985E-1 1.422366E-1 2.419465E-1 -2.100000E+0 1.752676E-1 1.348856E-1 2.299771E-1 -2.000000E+0 1.658950E-1 1.275629E-1 2.181102E-1 -1.900000E+0 1.565949E-1 1.202781E-1 2.063149E-1 -1.800000E+0 1.473761E-1 1.130416E-1 1.945421E-1 -1.700000E+0 1.382263E-1 1.058645E-1 1.827775E-1 -1.600000E+0 1.291299E-1 9.875419E-2 1.710197E-1 -1.500000E+0 1.200821E-1 9.171139E-2 1.592701E-1 -1.400000E+0 1.110829E-1 8.473484E-2 1.475334E-1 -1.300000E+0 1.021343E-1 7.782459E-2 1.358209E-1 -1.200000E+0 9.324065E-2 7.098185E-2 1.241609E-1 -1.100000E+0 8.441102E-2 6.420918E-2 1.126407E-1 -1.000000E+0 7.566646E-2 5.751161E-2 1.015822E-1 -9.000000E-1 6.706241E-2 5.089933E-2 9.122561E-2 -8.000000E-1 5.877017E-2 4.439402E-2 8.101262E-2 -7.000000E-1 5.100848E-2 3.805027E-2 7.081626E-2 -6.000000E-1 4.348300E-2 3.201173E-2 6.063284E-2 -5.000000E-1 3.603329E-2 2.635227E-2 5.046373E-2 -4.000000E-1 2.865282E-2 2.086458E-2 4.031182E-2 -3.000000E-1 2.134815E-2 1.547723E-2 3.018166E-2 -2.000000E-1 1.412881E-2 1.019422E-2 2.007987E-2 -1.000000E-1 7.007502E-3 5.029264E-3 1.001553E-2 0.0 7.837881E-7 7.232837E-7 8.353247E-7 10.000000E-2 -6.799511E-3 -4.828152E-3 -9.807574E-3 2.000000E-1 -1.331141E-2 -9.406168E-3 -1.925827E-2 3.000000E-1 -1.952962E-2 -1.372921E-2 -2.834418E-2 4.000000E-1 -2.544887E-2 -1.779322E-2 -3.705822E-2 5.000000E-1 -3.106394E-2 -2.159429E-2 -4.539343E-2 6.000000E-1 -3.636972E-2 -2.512870E-2 -5.334292E-2 7.000000E-1 -4.136128E-2 -2.839309E-2 -6.090001E-2 8.000000E-1 -4.603394E-2 -3.138462E-2 -6.805826E-2 9.000000E-1 -5.038348E-2 -3.410126E-2 -7.481160E-2 1.000000E+0 -5.440628E-2 -3.654230E-2 -8.115451E-2 1.100000E+0 -5.809975E-2 -3.870899E-2 -8.708223E-2 1.200000E+0 -6.146274E-2 -4.060562E-2 -9.259111E-2 1.300000E+0 -6.449633E-2 -4.224087E-2 -9.767910E-2 1.400000E+0 -6.720491E-2 -4.362943E-2 -1.023465E-1 1.500000E+0 -6.959750E-2 -4.479323E-2 -1.065971E-1 1.600000E+0 -7.168939E-2 -4.576132E-2 -1.104394E-1 1.700000E+0 -7.350337E-2 -4.656767E-2 -1.138881E-1 1.800000E+0 -7.506977E-2 -4.724697E-2 -1.169657E-1 1.900000E+0 -7.642460E-2 -4.783043E-2 -1.197027E-1 2.000000E+0 -7.760573E-2 -4.834328E-2 -1.221361E-1 2.100000E+0 -7.864864E-2 -4.880432E-2 -1.243062E-1 2.200000E+0 -7.958345E-2 -4.922688E-2 -1.262524E-1 2.300000E+0 -8.043383E-2 -4.962020E-2 -1.280105E-1 2.400000E+0 -8.121755E-2 -4.999066E-2 -1.296110E-1 2.500000E+0 -8.194760E-2 -5.034270E-2 -1.310786E-1 2.600000E+0 -8.263351E-2 -5.067950E-2 -1.324332E-1 2.700000E+0 -8.328230E-2 -5.100336E-2 -1.336910E-1 2.800000E+0 -8.389925E-2 -5.131602E-2 -1.348648E-1 2.900000E+0 -8.448845E-2 -5.161881E-2 -1.359653E-1 3.000000E+0 -8.505312E-2 -5.191278E-2 -1.370013E-1 3.100000E+0 -8.559586E-2 -5.219878E-2 -1.379801E-1 3.200000E+0 -8.611882E-2 -5.247753E-2 -1.389079E-1 3.300000E+0 -8.662381E-2 -5.274985E-2 -1.397900E-1 3.400000E+0 -8.711237E-2 -5.301938E-2 -1.406310E-1 3.500000E+0 -8.758585E-2 -5.331643E-2 -1.414349E-1 3.600000E+0 -8.804548E-2 -5.389800E-2 -1.422051E-1 3.700000E+0 -8.849427E-2 -5.859237E-2 -1.429446E-1 3.800000E+0 -8.896390E-2 -8.915555E-2 -1.436561E-1 3.900000E+0 -8.967173E-2 -1.545459E-1 -1.443420E-1 4.000000E+0 -9.105242E-2 -2.362230E-1 -1.450060E-1 4.100000E+0 -9.831241E-2 -3.245388E-1 -1.456921E-1 4.200000E+0 -1.338901E-1 -4.161966E-1 -1.467804E-1 4.300000E+0 -2.024848E-1 -5.098265E-1 -1.489473E-1 4.400000E+0 -2.868707E-1 -6.047445E-1 -1.521680E-1 4.500000E+0 -3.770946E-1 -7.005712E-1 -1.624102E-1 4.600000E+0 -4.701243E-1 -7.970668E-1 -2.010863E-1 4.700000E+0 -5.647758E-1 -8.940760E-1 -2.642360E-1 4.800000E+0 -6.604859E-1 -9.914915E-1 -3.488322E-1 4.900000E+0 -7.569320E-1 -1.089236E+0 -4.403505E-1 5.000000E+0 -8.539209E-1 -1.187253E+0 -5.346103E-1 5.100000E+0 -9.513261E-1 -1.285497E+0 -6.303274E-1 5.200000E+0 -1.049060E+0 -1.383936E+0 -7.269492E-1 5.300000E+0 -1.147061E+0 -1.482542E+0 -8.241872E-1 5.400000E+0 -1.245283E+0 -1.581293E+0 -9.218705E-1 5.500000E+0 -1.343689E+0 -1.680172E+0 -1.019892E+0 5.600000E+0 -1.442252E+0 -1.779163E+0 -1.118177E+0 5.700000E+0 -1.540951E+0 -1.878255E+0 -1.216674E+0 5.800000E+0 -1.639767E+0 -1.977437E+0 -1.315346E+0 5.900000E+0 -1.738688E+0 -2.076701E+0 -1.414164E+0 6.000000E+0 -1.837699E+0 -2.176038E+0 -1.513105E+0 6.100000E+0 -1.936792E+0 -2.275441E+0 -1.612152E+0 6.200000E+0 -2.035958E+0 -2.374906E+0 -1.711292E+0 6.300000E+0 -2.135190E+0 -2.474427E+0 -1.810512E+0 6.400000E+0 -2.234481E+0 -2.574000E+0 -1.909804E+0 6.500000E+0 -2.333827E+0 -2.673620E+0 -2.009159E+0 6.600000E+0 -2.433222E+0 -2.773284E+0 -2.108571E+0 | [Pulldown] -3.300000E+0 -2.382810E+0 -2.444346E+0 -2.324821E+0 -3.200000E+0 -2.283541E+0 -2.344907E+0 -2.225442E+0 -3.100000E+0 -2.184325E+0 -2.245527E+0 -2.126112E+0 -3.000000E+0 -2.085169E+0 -2.146211E+0 -2.026834E+0 -2.900000E+0 -1.986077E+0 -2.046966E+0 -1.927614E+0 -2.800000E+0 -1.887057E+0 -1.947797E+0 -1.828461E+0 -2.700000E+0 -1.788117E+0 -1.848714E+0 -1.729381E+0 -2.600000E+0 -1.689266E+0 -1.749726E+0 -1.630385E+0 -2.500000E+0 -1.590516E+0 -1.650844E+0 -1.531484E+0 -2.400000E+0 -1.491880E+0 -1.552081E+0 -1.432695E+0 -2.300000E+0 -1.393376E+0 -1.453453E+0 -1.334034E+0 -2.200000E+0 -1.295023E+0 -1.354980E+0 -1.235525E+0 -2.100000E+0 -1.196849E+0 -1.256685E+0 -1.137200E+0 -2.000000E+0 -1.098885E+0 -1.158599E+0 -1.039100E+0 -1.900000E+0 -1.001176E+0 -1.060758E+0 -9.412839E-1 -1.800000E+0 -9.037804E-1 -9.632114E-1 -8.438345E-1 -1.700000E+0 -8.067783E-1 -8.660245E-1 -7.468846E-1 -1.600000E+0 -7.102876E-1 -7.692855E-1 -6.506484E-1 -1.500000E+0 -6.144870E-1 -6.731196E-1 -5.555309E-1 -1.400000E+0 -5.196753E-1 -5.777122E-1 -4.624245E-1 -1.300000E+0 -4.263754E-1 -4.833583E-1 -3.739058E-1 -1.200000E+0 -3.356948E-1 -3.905427E-1 -2.979307E-1 -1.100000E+0 -2.504473E-1 -3.001899E-1 -2.351438E-1 -1.000000E+0 -1.781369E-1 -2.142982E-1 -1.769649E-1 -9.000000E-1 -1.231490E-1 -1.379521E-1 -1.301336E-1 -8.000000E-1 -8.507074E-2 -8.162781E-2 -1.101492E-1 -7.000000E-1 -6.994738E-2 -5.169588E-2 -9.580247E-2 -6.000000E-1 -5.963692E-2 -4.124555E-2 -8.141770E-2 -5.000000E-1 -4.959645E-2 -3.410957E-2 -6.778631E-2 -4.000000E-1 -3.970194E-2 -2.717557E-2 -5.442947E-2 -3.000000E-1 -2.979382E-2 -2.028635E-2 -4.098844E-2 -2.000000E-1 -1.986098E-2 -1.344281E-2 -2.743025E-2 -1.000000E-1 -9.921881E-3 -6.669817E-3 -1.376382E-2 4.440892E-16 -1.519655E-6 -1.430964E-6 -1.587495E-6 1.000000E-1 9.642759E-3 6.401312E-3 1.351620E-2 2.000000E-1 1.877188E-2 1.240673E-2 2.645011E-2 3.000000E-1 2.738425E-2 1.801833E-2 3.878768E-2 4.000000E-1 3.547916E-2 2.324007E-2 5.051734E-2 5.000000E-1 4.305673E-2 2.807627E-2 6.162837E-2 6.000000E-1 5.011772E-2 3.253153E-2 7.211080E-2 7.000000E-1 5.666341E-2 3.661068E-2 8.195516E-2 8.000000E-1 6.269521E-2 4.031861E-2 9.115199E-2 9.000000E-1 6.821420E-2 4.366015E-2 9.969110E-2 1.000000E+0 7.322044E-2 4.663978E-2 1.075603E-1 1.100000E+0 7.771192E-2 4.926150E-2 1.147438E-1 1.200000E+0 8.168357E-2 5.152884E-2 1.212194E-1 1.300000E+0 8.512704E-2 5.344596E-2 1.269570E-1 1.400000E+0 8.803358E-2 5.502107E-2 1.319188E-1 1.500000E+0 9.040412E-2 5.627315E-2 1.360694E-1 1.600000E+0 9.226605E-2 5.723865E-2 1.394014E-1 1.700000E+0 9.368410E-2 5.797008E-2 1.419679E-1 1.800000E+0 9.474979E-2 5.852476E-2 1.438888E-1 1.900000E+0 9.555631E-2 5.895286E-2 1.453168E-1 2.000000E+0 9.618022E-2 5.929233E-2 1.463927E-1 2.100000E+0 9.667712E-2 5.956974E-2 1.472248E-1 2.200000E+0 9.708505E-2 5.980310E-2 1.478885E-1 2.300000E+0 9.742962E-2 6.000457E-2 1.484343E-1 2.400000E+0 9.772810E-2 6.018248E-2 1.488959E-1 2.500000E+0 9.799233E-2 6.034262E-2 1.492961E-1 2.600000E+0 9.823059E-2 6.048908E-2 1.496503E-1 2.700000E+0 9.844876E-2 6.062483E-2 1.499695E-1 2.800000E+0 9.865115E-2 6.075206E-2 1.502615E-1 2.900000E+0 9.884094E-2 6.087243E-2 1.505321E-1 3.000000E+0 9.902057E-2 6.098721E-2 1.507856E-1 3.100000E+0 9.919192E-2 6.109740E-2 1.510252E-1 3.200000E+0 9.935652E-2 6.120380E-2 1.512536E-1 3.300000E+0 9.951562E-2 6.130712E-2 1.514730E-1 3.400000E+0 9.967029E-2 6.140825E-2 1.516851E-1 3.500000E+0 9.982149E-2 6.151571E-2 1.518915E-1 3.600000E+0 9.997013E-2 6.176343E-2 1.520938E-1 3.700000E+0 1.001170E-1 6.252153E-2 1.522933E-1 3.800000E+0 1.002631E-1 6.362972E-2 1.524914E-1 3.900000E+0 1.004096E-1 6.487653E-2 1.526895E-1 4.000000E+0 1.005809E-1 6.619046E-2 1.528889E-1 4.100000E+0 1.011872E-1 6.754212E-2 1.530912E-1 4.200000E+0 1.026253E-1 6.891674E-2 1.532980E-1 4.300000E+0 1.043903E-1 7.030589E-2 1.535108E-1 4.400000E+0 1.062736E-1 7.170401E-2 1.537327E-1 4.500000E+0 1.082133E-1 7.310709E-2 1.540278E-1 4.600000E+0 1.101846E-1 7.451196E-2 1.553940E-1 4.700000E+0 1.121762E-1 7.591596E-2 1.579683E-1 4.800000E+0 1.141817E-1 7.731674E-2 1.608311E-1 4.900000E+0 1.161980E-1 7.871210E-2 1.637821E-1 5.000000E+0 1.182235E-1 8.009982E-2 1.667700E-1 5.100000E+0 1.202577E-1 8.147756E-2 1.697766E-1 5.200000E+0 1.223008E-1 8.284265E-2 1.727960E-1 5.300000E+0 1.243537E-1 8.419196E-2 1.758268E-1 5.400000E+0 1.264176E-1 8.552157E-2 1.788711E-1 5.500000E+0 1.284943E-1 8.682643E-2 1.819322E-1 5.600000E+0 1.305857E-1 8.809976E-2 1.850151E-1 5.700000E+0 1.326935E-1 8.933215E-2 1.881254E-1 5.800000E+0 1.348199E-1 9.051013E-2 1.912698E-1 5.900000E+0 1.369666E-1 9.161345E-2 1.944552E-1 6.000000E+0 1.391348E-1 9.260986E-2 1.976893E-1 6.100000E+0 1.413252E-1 9.344299E-2 2.009797E-1 6.200000E+0 1.435370E-1 9.399746E-2 2.043347E-1 6.300000E+0 1.457676E-1 9.395481E-2 2.077621E-1 6.400000E+0 1.480114E-1 9.178550E-2 2.112698E-1 6.500000E+0 1.502576E-1 8.276311E-2 2.148653E-1 6.600000E+0 1.524869E-1 7.529730E-2 2.185552E-1 | [Ramp] dV/dt_r 1.499E+0/2.360E-10 1.212E+0/4.032E-10 1.813E+0/1.612E-10 dV/dt_f 1.599E+0/4.167E-10 1.270E+0/7.006E-10 1.856E+0/2.656E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599993E+0 2.020202E-10 3.299997E+0 2.999996E+0 3.599998E+0 4.040404E-10 3.299998E+0 2.999997E+0 3.599999E+0 6.060606E-10 3.299998E+0 2.999998E+0 3.599999E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000001E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000001E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000001E+0 3.600000E+0 1.818182E-9 3.300000E+0 3.000001E+0 3.600000E+0 2.020202E-9 3.299999E+0 2.999999E+0 3.600004E+0 2.222222E-9 3.299996E+0 2.999997E+0 3.600128E+0 2.424242E-9 3.300132E+0 2.999993E+0 3.598601E+0 2.626263E-9 3.299922E+0 3.000031E+0 3.593193E+0 2.828283E-9 3.297682E+0 3.000172E+0 3.590769E+0 3.030303E-9 3.295258E+0 3.000078E+0 3.558039E+0 3.232323E-9 3.291567E+0 2.998981E+0 3.032250E+0 3.434343E-9 3.305767E+0 2.997600E+0 1.690609E+0 3.636364E-9 3.220009E+0 2.996605E+0 7.814677E-1 3.838384E-9 2.802476E+0 2.995019E+0 6.168338E-1 4.040404E-9 2.008334E+0 2.994895E+0 5.680465E-1 4.242424E-9 1.232671E+0 3.004360E+0 5.458154E-1 4.444444E-9 8.826542E-1 3.007173E+0 5.306182E-1 4.646465E-9 7.742956E-1 2.908701E+0 5.196640E-1 4.848485E-9 7.299724E-1 2.701407E+0 5.150071E-1 5.050505E-9 7.024399E-1 2.321434E+0 5.117750E-1 5.252525E-9 6.847899E-1 1.884841E+0 5.085707E-1 5.454545E-9 6.690766E-1 1.468271E+0 5.068403E-1 5.656566E-9 6.620079E-1 1.201606E+0 5.056507E-1 5.858586E-9 6.577401E-1 1.070764E+0 5.046606E-1 6.060606E-9 6.537961E-1 9.962727E-1 5.041987E-1 6.262626E-9 6.507856E-1 9.618911E-1 5.037470E-1 6.464646E-9 6.492137E-1 9.302320E-1 5.035152E-1 6.666667E-9 6.476930E-1 9.129375E-1 5.033448E-1 6.868687E-9 6.469156E-1 8.974629E-1 5.032049E-1 7.070707E-9 6.462645E-1 8.884568E-1 5.031299E-1 7.272727E-9 6.457853E-1 8.842760E-1 5.030559E-1 7.474747E-9 6.455219E-1 8.802293E-1 5.030218E-1 7.676768E-9 6.452676E-1 8.767981E-1 5.029957E-1 7.878788E-9 6.451319E-1 8.734222E-1 5.029735E-1 8.080808E-9 6.450097E-1 8.718923E-1 5.029577E-1 8.282828E-9 6.449249E-1 8.714806E-1 5.029419E-1 8.484848E-9 6.448786E-1 8.709680E-1 5.029372E-1 8.686869E-9 6.448337E-1 8.700440E-1 5.029339E-1 8.888889E-9 6.448055E-1 8.690980E-1 5.029284E-1 9.090909E-9 6.447783E-1 8.688590E-1 5.029198E-1 9.292929E-9 6.447596E-1 8.689640E-1 5.029112E-1 9.494949E-9 6.447479E-1 8.689783E-1 5.029116E-1 9.696970E-9 6.447365E-1 8.686606E-1 5.029127E-1 9.898990E-9 6.447271E-1 8.683370E-1 5.029115E-1 1.010101E-8 6.447178E-1 8.683209E-1 5.029075E-1 1.030303E-8 6.447120E-1 8.684228E-1 5.029036E-1 1.050505E-8 6.447084E-1 8.684689E-1 5.029059E-1 1.070707E-8 6.447054E-1 8.683457E-1 5.029084E-1 1.090909E-8 6.447061E-1 8.682259E-1 5.029074E-1 1.111111E-8 6.447067E-1 8.682331E-1 5.029031E-1 1.131313E-8 6.447057E-1 8.682832E-1 5.028992E-1 1.151515E-8 6.447038E-1 8.683051E-1 5.029017E-1 1.171717E-8 6.447021E-1 8.682607E-1 5.029045E-1 1.191919E-8 6.447010E-1 8.682188E-1 5.029035E-1 1.212121E-8 6.446999E-1 8.682200E-1 5.028996E-1 1.232323E-8 6.446983E-1 8.682341E-1 5.028964E-1 1.252525E-8 6.446965E-1 8.682423E-1 5.028990E-1 1.272727E-8 6.446949E-1 8.682394E-1 5.029017E-1 1.292929E-8 6.446942E-1 8.682360E-1 5.029007E-1 1.313131E-8 6.446934E-1 8.682268E-1 5.028973E-1 1.333333E-8 6.446922E-1 8.682160E-1 5.028948E-1 1.353535E-8 6.446907E-1 8.682136E-1 5.028973E-1 1.373737E-8 6.446895E-1 8.682239E-1 5.029000E-1 1.393939E-8 6.446890E-1 8.682314E-1 5.028989E-1 1.414141E-8 6.446885E-1 8.682145E-1 5.028957E-1 1.434343E-8 6.446875E-1 8.681922E-1 5.028937E-1 1.454545E-8 6.446862E-1 8.681906E-1 5.028962E-1 1.474747E-8 6.446853E-1 8.682147E-1 5.028988E-1 1.494949E-8 6.446850E-1 8.682335E-1 5.028976E-1 1.515152E-8 6.446847E-1 8.682163E-1 5.028947E-1 1.535354E-8 6.446838E-1 8.681925E-1 5.028932E-1 1.555556E-8 6.446828E-1 8.681930E-1 5.028956E-1 1.575758E-8 6.446821E-1 8.682181E-1 5.028981E-1 1.595960E-8 6.446820E-1 8.682362E-1 5.028967E-1 1.616162E-8 6.446818E-1 8.682139E-1 5.028940E-1 1.636364E-8 6.446810E-1 8.681857E-1 5.028929E-1 1.656566E-8 6.446801E-1 8.681882E-1 5.028952E-1 1.676768E-8 6.446796E-1 8.682160E-1 5.028976E-1 1.696970E-8 6.446796E-1 8.682349E-1 5.028961E-1 1.717172E-8 6.446796E-1 8.682094E-1 5.028937E-1 1.737374E-8 6.446789E-1 8.681792E-1 5.028928E-1 1.757576E-8 6.446781E-1 8.681807E-1 5.028949E-1 1.777778E-8 6.446777E-1 8.682035E-1 5.028970E-1 1.797980E-8 6.446778E-1 8.682178E-1 5.028955E-1 1.818182E-8 6.446779E-1 8.681952E-1 5.028933E-1 1.838384E-8 6.446773E-1 8.681700E-1 5.028928E-1 1.858586E-8 6.446765E-1 8.681771E-1 5.028950E-1 1.878788E-8 6.446763E-1 8.682019E-1 5.028973E-1 1.898990E-8 6.446765E-1 8.682164E-1 5.028953E-1 1.919192E-8 6.446766E-1 8.681914E-1 5.028929E-1 1.939394E-8 6.446760E-1 8.681650E-1 5.028925E-1 1.959596E-8 6.446753E-1 8.681732E-1 5.028948E-1 1.979798E-8 6.446757E-1 8.681964E-1 5.028971E-1 2.000000E-8 6.446768E-1 8.682197E-1 5.028944E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.438142E+0 1.917487E+0 2.930785E+0 2.020202E-10 2.438145E+0 1.917488E+0 2.930789E+0 4.040404E-10 2.438145E+0 1.917488E+0 2.930790E+0 6.060606E-10 2.438145E+0 1.917488E+0 2.930790E+0 8.080808E-10 2.438146E+0 1.917488E+0 2.930790E+0 1.010101E-9 2.438146E+0 1.917488E+0 2.930790E+0 1.212121E-9 2.438146E+0 1.917487E+0 2.930790E+0 1.414141E-9 2.438146E+0 1.917487E+0 2.930790E+0 1.616162E-9 2.438146E+0 1.917487E+0 2.930790E+0 1.818182E-9 2.438145E+0 1.917487E+0 2.930790E+0 2.020202E-9 2.438145E+0 1.917486E+0 2.930793E+0 2.222222E-9 2.438143E+0 1.917485E+0 2.930892E+0 2.424242E-9 2.438230E+0 1.917484E+0 2.929557E+0 2.626263E-9 2.437906E+0 1.917492E+0 2.927847E+0 2.828283E-9 2.436990E+0 1.917459E+0 2.921294E+0 3.030303E-9 2.438202E+0 1.917152E+0 2.758342E+0 3.232323E-9 2.433982E+0 1.916538E+0 1.400452E+0 3.434343E-9 2.393886E+0 1.917683E+0 1.878353E-1 3.636364E-9 1.930374E+0 1.921358E+0 3.350227E-2 3.838384E-9 8.952815E-1 1.924481E+0 1.312578E-2 4.040404E-9 1.924235E-1 1.912976E+0 7.951483E-3 4.242424E-9 4.921249E-2 1.870671E+0 4.225106E-3 4.444444E-9 2.028860E-2 1.689551E+0 2.500405E-3 4.646465E-9 1.229933E-2 1.239348E+0 1.823944E-3 4.848485E-9 6.807042E-3 7.243122E-1 1.291341E-3 5.050505E-9 4.525855E-3 2.852721E-1 8.161105E-4 5.252525E-9 3.141059E-3 9.631226E-2 6.066176E-4 5.454545E-9 1.783258E-3 4.492221E-2 4.275040E-4 5.656566E-9 1.161341E-3 2.070420E-2 3.136063E-4 5.858586E-9 8.309979E-4 1.562482E-2 2.429394E-4 6.060606E-9 5.578982E-4 1.058845E-2 1.801933E-4 6.262626E-9 4.390656E-4 6.658425E-3 1.474130E-4 6.464646E-9 3.252468E-4 4.819146E-3 1.174144E-4 6.666667E-9 2.595576E-4 3.343315E-3 9.802253E-5 6.868687E-9 2.085532E-4 2.102485E-3 8.430780E-5 7.070707E-9 1.667428E-4 1.568141E-3 7.219388E-5 7.272727E-9 1.450335E-4 1.079711E-3 6.516579E-5 7.474747E-9 1.238375E-4 7.849282E-4 5.849603E-5 7.676768E-9 1.104769E-4 5.667660E-4 5.304256E-5 7.878788E-9 9.888056E-5 3.923924E-4 4.810698E-5 8.080808E-9 8.921427E-5 3.295754E-4 4.369420E-5 8.282828E-9 8.303153E-5 2.718109E-4 4.070470E-5 8.484848E-9 7.691056E-5 2.220353E-4 3.778229E-5 8.686869E-9 7.307501E-5 1.746933E-4 3.492037E-5 8.888889E-9 6.959243E-5 1.407367E-4 3.207846E-5 9.090909E-9 6.579365E-5 1.361368E-4 2.966768E-5 9.292929E-9 6.151796E-5 1.322539E-4 2.827816E-5 9.494949E-9 5.723801E-5 1.180984E-4 2.691193E-5 9.696970E-9 5.572087E-5 1.016343E-4 2.493736E-5 9.898990E-9 5.445636E-5 9.128517E-5 2.281199E-5 1.010101E-8 5.205262E-5 9.262226E-5 2.114272E-5 1.030303E-8 4.820608E-5 9.388550E-5 2.041487E-5 1.050505E-8 4.444131E-5 8.704877E-5 1.967257E-5 1.070707E-8 4.409916E-5 7.883252E-5 1.820126E-5 1.090909E-8 4.396415E-5 7.390447E-5 1.658319E-5 1.111111E-8 4.218583E-5 7.408721E-5 1.544655E-5 1.131313E-8 3.870543E-5 7.408156E-5 1.510763E-5 1.151515E-8 3.549379E-5 7.065821E-5 1.472417E-5 1.171717E-8 3.587677E-5 6.670077E-5 1.360525E-5 1.191919E-8 3.646254E-5 6.467127E-5 1.235155E-5 1.212121E-8 3.487215E-5 6.508064E-5 1.159880E-5 1.232323E-8 3.143704E-5 6.522835E-5 1.152003E-5 1.252525E-8 2.844612E-5 6.275798E-5 1.136658E-5 1.272727E-8 2.886608E-5 5.991708E-5 1.048697E-5 1.292929E-8 2.946320E-5 5.829898E-5 9.487904E-6 1.313131E-8 2.800965E-5 5.794598E-5 9.009081E-6 1.333333E-8 2.513821E-5 5.737956E-5 9.102124E-6 1.353535E-8 2.283135E-5 5.536168E-5 9.091339E-6 1.373737E-8 2.348171E-5 5.316088E-5 8.373089E-6 1.393939E-8 2.427118E-5 5.199661E-5 7.552256E-6 1.414141E-8 2.290226E-5 5.171001E-5 7.271319E-6 1.434343E-8 2.032564E-5 5.116394E-5 7.476194E-6 1.454545E-8 1.843983E-5 4.929814E-5 7.549582E-6 1.474747E-8 1.923550E-5 4.728753E-5 6.939572E-6 1.494949E-8 2.014288E-5 4.621309E-5 6.244309E-6 1.515152E-8 1.882220E-5 4.578517E-5 6.108992E-6 1.535354E-8 1.650622E-5 4.515086E-5 6.385246E-6 1.555556E-8 1.498844E-5 4.368707E-5 6.503998E-6 1.575758E-8 1.588010E-5 4.214651E-5 5.966143E-6 1.595960E-8 1.685781E-5 4.123281E-5 5.360208E-6 1.616162E-8 1.556463E-5 4.066942E-5 5.334576E-6 1.636364E-8 1.347862E-5 3.997640E-5 5.655107E-6 1.656566E-8 1.228018E-5 3.885681E-5 5.793735E-6 1.676768E-8 1.323062E-5 3.770547E-5 5.303565E-6 1.696970E-8 1.424362E-5 3.697560E-5 4.761984E-6 1.717172E-8 1.296498E-5 3.643376E-5 4.821258E-6 1.737374E-8 1.108164E-5 3.579007E-5 5.168037E-6 1.757576E-8 1.017286E-5 3.486517E-5 5.322562E-6 1.777778E-8 1.119651E-5 3.392472E-5 4.912899E-6 1.797980E-8 1.226219E-5 3.327319E-5 4.469995E-6 1.818182E-8 1.093733E-5 3.272238E-5 4.561495E-6 1.838384E-8 9.161259E-6 3.210352E-5 4.854316E-6 1.858586E-8 8.445505E-6 3.132407E-5 4.935119E-6 1.878788E-8 9.476954E-6 3.053901E-5 4.478396E-6 1.898990E-8 1.053194E-5 3.000030E-5 4.002805E-6 1.919192E-8 9.269655E-6 2.952649E-5 4.218506E-6 1.939394E-8 7.724531E-6 2.900269E-5 4.633337E-6 1.959596E-8 7.257277E-6 2.837668E-5 4.777375E-6 1.979798E-8 8.281018E-6 2.774929E-5 4.320246E-6 2.000000E-8 9.310874E-6 3.524360E-5 3.856957E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.446854E-1 8.681812E-1 5.029058E-1 2.020202E-10 6.446781E-1 8.681737E-1 5.028988E-1 4.040404E-10 6.446760E-1 8.681707E-1 5.028959E-1 6.060606E-10 6.446750E-1 8.681695E-1 5.028956E-1 8.080808E-10 6.446713E-1 8.681631E-1 5.028956E-1 1.010101E-9 6.446688E-1 8.681624E-1 5.028946E-1 1.212121E-9 6.446667E-1 8.681617E-1 5.028946E-1 1.414141E-9 6.446647E-1 8.681624E-1 5.028945E-1 1.616162E-9 6.446647E-1 8.681594E-1 5.028943E-1 1.818182E-9 6.446648E-1 8.681591E-1 5.028943E-1 2.020202E-9 6.446648E-1 8.681590E-1 5.028940E-1 2.222222E-9 6.446650E-1 8.681574E-1 5.028947E-1 2.424242E-9 6.446657E-1 8.681566E-1 5.028890E-1 2.626263E-9 6.446617E-1 8.681562E-1 5.028057E-1 2.828283E-9 6.446378E-1 8.681553E-1 5.057377E-1 3.030303E-9 6.451726E-1 8.681480E-1 4.975461E-1 3.232323E-9 6.481180E-1 8.680970E-1 1.378858E+0 3.434343E-9 6.544731E-1 8.682225E-1 3.359290E+0 3.636364E-9 1.144938E+0 8.691624E-1 3.555111E+0 3.838384E-9 2.593940E+0 8.698045E-1 3.589873E+0 4.040404E-9 3.173506E+0 8.780620E-1 3.597451E+0 4.242424E-9 3.256717E+0 1.023164E+0 3.599149E+0 4.444444E-9 3.289886E+0 1.621072E+0 3.599579E+0 4.646465E-9 3.294765E+0 2.320543E+0 3.599936E+0 4.848485E-9 3.296949E+0 2.737589E+0 3.599937E+0 5.050505E-9 3.298886E+0 2.877829E+0 3.599898E+0 5.252525E-9 3.299765E+0 2.947478E+0 3.599890E+0 5.454545E-9 3.299760E+0 2.969827E+0 3.599904E+0 5.656566E-9 3.299767E+0 2.991426E+0 3.599917E+0 5.858586E-9 3.299830E+0 2.997960E+0 3.599929E+0 6.060606E-9 3.299900E+0 2.998453E+0 3.599940E+0 6.262626E-9 3.299919E+0 2.998732E+0 3.599945E+0 6.464646E-9 3.299901E+0 2.999006E+0 3.599945E+0 6.666667E-9 3.299890E+0 2.999280E+0 3.599948E+0 6.868687E-9 3.299905E+0 2.999476E+0 3.599956E+0 7.070707E-9 3.299922E+0 2.999653E+0 3.599964E+0 7.272727E-9 3.299927E+0 2.999777E+0 3.599966E+0 7.474747E-9 3.299924E+0 2.999798E+0 3.599965E+0 7.676768E-9 3.299924E+0 2.999818E+0 3.599966E+0 7.878788E-9 3.299933E+0 2.999852E+0 3.599972E+0 8.080808E-9 3.299943E+0 2.999888E+0 3.599978E+0 8.282828E-9 3.299944E+0 2.999907E+0 3.599978E+0 8.484848E-9 3.299941E+0 2.999900E+0 3.599976E+0 8.686869E-9 3.299941E+0 2.999894E+0 3.599976E+0 8.888889E-9 3.299949E+0 2.999910E+0 3.599981E+0 9.090909E-9 3.299957E+0 2.999928E+0 3.599986E+0 9.292929E-9 3.299957E+0 2.999935E+0 3.599985E+0 9.494949E-9 3.299953E+0 2.999927E+0 3.599983E+0 9.696970E-9 3.299952E+0 2.999920E+0 3.599982E+0 9.898990E-9 3.299960E+0 2.999930E+0 3.599987E+0 1.010101E-8 3.299967E+0 2.999940E+0 3.599991E+0 1.030303E-8 3.299966E+0 2.999944E+0 3.599989E+0 1.050505E-8 3.299962E+0 2.999939E+0 3.599987E+0 1.070707E-8 3.299962E+0 2.999935E+0 3.599986E+0 1.090909E-8 3.299968E+0 2.999942E+0 3.599990E+0 1.111111E-8 3.299974E+0 2.999949E+0 3.599994E+0 1.131313E-8 3.299972E+0 2.999951E+0 3.599992E+0 1.151515E-8 3.299969E+0 2.999948E+0 3.599989E+0 1.171717E-8 3.299969E+0 2.999946E+0 3.599989E+0 1.191919E-8 3.299974E+0 2.999951E+0 3.599992E+0 1.212121E-8 3.299979E+0 2.999956E+0 3.599995E+0 1.232323E-8 3.299977E+0 2.999958E+0 3.599993E+0 1.252525E-8 3.299974E+0 2.999957E+0 3.599990E+0 1.272727E-8 3.299974E+0 2.999956E+0 3.599990E+0 1.292929E-8 3.299981E+0 2.999959E+0 3.599994E+0 1.313131E-8 3.299986E+0 2.999963E+0 3.599996E+0 1.333333E-8 3.299983E+0 2.999964E+0 3.599994E+0 1.353535E-8 3.299978E+0 2.999963E+0 3.599991E+0 1.373737E-8 3.299978E+0 2.999963E+0 3.599991E+0 1.393939E-8 3.299984E+0 2.999965E+0 3.599994E+0 1.414141E-8 3.299989E+0 2.999968E+0 3.599997E+0 1.434343E-8 3.299985E+0 2.999969E+0 3.599994E+0 1.454545E-8 3.299980E+0 2.999968E+0 3.599992E+0 1.474747E-8 3.299981E+0 2.999968E+0 3.599992E+0 1.494949E-8 3.299986E+0 2.999970E+0 3.599995E+0 1.515152E-8 3.299990E+0 2.999972E+0 3.599997E+0 1.535354E-8 3.299987E+0 2.999973E+0 3.599995E+0 1.555556E-8 3.299982E+0 2.999972E+0 3.599992E+0 1.575758E-8 3.299983E+0 2.999973E+0 3.599993E+0 1.595960E-8 3.299988E+0 2.999974E+0 3.599995E+0 1.616162E-8 3.299992E+0 2.999976E+0 3.599997E+0 1.636364E-8 3.299988E+0 2.999976E+0 3.599995E+0 1.656566E-8 3.299984E+0 2.999976E+0 3.599992E+0 1.676768E-8 3.299985E+0 2.999976E+0 3.599993E+0 1.696970E-8 3.299990E+0 2.999977E+0 3.599996E+0 1.717172E-8 3.299993E+0 2.999979E+0 3.599997E+0 1.737374E-8 3.299989E+0 2.999979E+0 3.599995E+0 1.757576E-8 3.299985E+0 2.999979E+0 3.599992E+0 1.777778E-8 3.299986E+0 2.999979E+0 3.599993E+0 1.797980E-8 3.299991E+0 2.999980E+0 3.599996E+0 1.818182E-8 3.299993E+0 2.999981E+0 3.599997E+0 1.838384E-8 3.299990E+0 2.999981E+0 3.599995E+0 1.858586E-8 3.299986E+0 2.999981E+0 3.599992E+0 1.878788E-8 3.299987E+0 2.999981E+0 3.599993E+0 1.898990E-8 3.299991E+0 2.999982E+0 3.599996E+0 1.919192E-8 3.299994E+0 2.999983E+0 3.599997E+0 1.939394E-8 3.299990E+0 2.999983E+0 3.599994E+0 1.959596E-8 3.299986E+0 2.999983E+0 3.599991E+0 1.979798E-8 3.299988E+0 2.999983E+0 3.599994E+0 2.000000E-8 3.299993E+0 2.999983E+0 3.599997E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.276877E-5 1.663440E-5 1.004405E-5 2.020202E-10 5.256183E-6 8.179588E-6 3.134136E-6 4.040404E-10 3.815510E-6 6.250403E-6 1.002715E-6 6.060606E-10 3.076186E-6 5.314281E-6 8.609416E-7 8.080808E-10 1.042470E-6 1.912747E-6 7.971873E-7 1.010101E-9 3.877356E-7 1.744468E-6 2.142747E-8 1.212121E-9 -1.692295E-7 1.576188E-6 4.306921E-7 1.414141E-9 -5.527567E-7 1.480193E-6 3.562317E-7 1.616162E-9 -5.189492E-7 1.167512E-6 1.419570E-7 1.818182E-9 -3.665816E-7 1.043362E-6 0.0 2.020202E-9 -1.590336E-7 8.870312E-7 9.211520E-8 2.222222E-9 0.0 7.676269E-7 1.133908E-6 2.424242E-9 6.816435E-7 1.920436E-6 -3.414185E-6 2.626263E-9 -3.820301E-6 2.944454E-6 -8.375248E-5 2.828283E-9 -3.385895E-5 2.083393E-6 3.007087E-3 3.030303E-9 4.019666E-4 -5.732173E-6 -2.703335E-2 3.232323E-9 3.510991E-3 -6.673245E-5 -1.304461E-2 3.434343E-9 -2.043439E-2 -6.069102E-5 1.706072E+0 3.636364E-9 -5.558274E-2 1.051355E-3 2.777007E+0 3.838384E-9 2.840321E-1 2.821662E-3 2.888538E+0 4.040404E-9 1.599880E+0 -2.217310E-3 2.916573E+0 4.242424E-9 2.260056E+0 -2.374812E-2 2.924549E+0 4.444444E-9 2.380429E+0 -6.733720E-2 2.930509E+0 4.646465E-9 2.413080E+0 -9.060065E-2 2.931182E+0 4.848485E-9 2.426253E+0 1.928838E-1 2.930540E+0 5.050505E-9 2.433495E+0 8.386460E-1 2.930273E+0 5.252525E-9 2.435395E+0 1.435976E+0 2.930540E+0 5.454545E-9 2.436444E+0 1.701327E+0 2.930774E+0 5.656566E-9 2.437474E+0 1.829242E+0 2.930732E+0 5.858586E-9 2.437749E+0 1.874622E+0 2.930635E+0 6.060606E-9 2.437832E+0 1.891989E+0 2.930619E+0 6.262626E-9 2.437897E+0 1.901700E+0 2.930698E+0 6.464646E-9 2.437927E+0 1.907787E+0 2.930764E+0 6.666667E-9 2.437957E+0 1.912962E+0 2.930735E+0 6.868687E-9 2.437970E+0 1.914469E+0 2.930692E+0 7.070707E-9 2.437980E+0 1.915245E+0 2.930695E+0 7.272727E-9 2.437992E+0 1.915969E+0 2.930743E+0 7.474747E-9 2.438005E+0 1.916494E+0 2.930781E+0 7.676768E-9 2.438018E+0 1.916728E+0 2.930752E+0 7.878788E-9 2.438019E+0 1.916958E+0 2.930716E+0 8.080808E-9 2.438019E+0 1.917047E+0 2.930724E+0 8.282828E-9 2.438024E+0 1.917122E+0 2.930766E+0 8.484848E-9 2.438035E+0 1.917177E+0 2.930797E+0 8.686869E-9 2.438045E+0 1.917211E+0 2.930766E+0 8.888889E-9 2.438044E+0 1.917244E+0 2.930730E+0 9.090909E-9 2.438043E+0 1.917261E+0 2.930740E+0 9.292929E-9 2.438048E+0 1.917277E+0 2.930780E+0 9.494949E-9 2.438059E+0 1.917291E+0 2.930808E+0 9.696970E-9 2.438070E+0 1.917302E+0 2.930774E+0 9.898990E-9 2.438066E+0 1.917313E+0 2.930739E+0 1.010101E-8 2.438062E+0 1.917328E+0 2.930752E+0 1.030303E-8 2.438073E+0 1.917342E+0 2.930789E+0 1.050505E-8 2.438097E+0 1.917347E+0 2.930813E+0 1.070707E-8 2.438117E+0 1.917344E+0 2.930779E+0 1.090909E-8 2.438099E+0 1.917343E+0 2.930745E+0 1.111111E-8 2.438082E+0 1.917351E+0 2.930760E+0 1.131313E-8 2.438085E+0 1.917360E+0 2.930795E+0 1.151515E-8 2.438101E+0 1.917362E+0 2.930814E+0 1.171717E-8 2.438114E+0 1.917361E+0 2.930781E+0 1.191919E-8 2.438102E+0 1.917361E+0 2.930750E+0 1.212121E-8 2.438090E+0 1.917368E+0 2.930765E+0 1.232323E-8 2.438096E+0 1.917375E+0 2.930799E+0 1.252525E-8 2.438111E+0 1.917377E+0 2.930813E+0 1.272727E-8 2.438122E+0 1.917375E+0 2.930782E+0 1.292929E-8 2.438110E+0 1.917375E+0 2.930753E+0 1.313131E-8 2.438098E+0 1.917381E+0 2.930770E+0 1.333333E-8 2.438104E+0 1.917387E+0 2.930801E+0 1.353535E-8 2.438118E+0 1.917388E+0 2.930812E+0 1.373737E-8 2.438127E+0 1.917387E+0 2.930782E+0 1.393939E-8 2.438115E+0 1.917388E+0 2.930756E+0 1.414141E-8 2.438104E+0 1.917399E+0 2.930773E+0 1.434343E-8 2.438111E+0 1.917409E+0 2.930803E+0 1.454545E-8 2.438124E+0 1.917407E+0 2.930810E+0 1.474747E-8 2.438131E+0 1.917401E+0 2.930782E+0 1.494949E-8 2.438119E+0 1.917400E+0 2.930758E+0 1.515152E-8 2.438108E+0 1.917411E+0 2.930776E+0 1.535354E-8 2.438116E+0 1.917421E+0 2.930804E+0 1.555556E-8 2.438128E+0 1.917417E+0 2.930808E+0 1.575758E-8 2.438133E+0 1.917410E+0 2.930781E+0 1.595960E-8 2.438122E+0 1.917409E+0 2.930759E+0 1.616162E-8 2.438112E+0 1.917423E+0 2.930779E+0 1.636364E-8 2.438119E+0 1.917437E+0 2.930805E+0 1.656566E-8 2.438131E+0 1.917430E+0 2.930806E+0 1.676768E-8 2.438135E+0 1.917420E+0 2.930780E+0 1.696970E-8 2.438124E+0 1.917418E+0 2.930760E+0 1.717172E-8 2.438114E+0 1.917431E+0 2.930781E+0 1.737374E-8 2.438123E+0 1.917444E+0 2.930806E+0 1.757576E-8 2.438133E+0 1.917436E+0 2.930805E+0 1.777778E-8 2.438136E+0 1.917426E+0 2.930780E+0 1.797980E-8 2.438126E+0 1.917425E+0 2.930762E+0 1.818182E-8 2.438116E+0 1.917438E+0 2.930783E+0 1.838384E-8 2.438125E+0 1.917449E+0 2.930807E+0 1.858586E-8 2.438135E+0 1.917441E+0 2.930803E+0 1.878788E-8 2.438136E+0 1.917431E+0 2.930779E+0 1.898990E-8 2.438127E+0 1.917432E+0 2.930763E+0 1.919192E-8 2.438118E+0 1.917443E+0 2.930784E+0 1.939394E-8 2.438127E+0 1.917454E+0 2.930807E+0 1.959596E-8 2.438137E+0 1.917445E+0 2.930802E+0 1.979798E-8 2.438133E+0 1.917436E+0 2.930781E+0 2.000000E-8 2.438118E+0 1.917436E+0 2.930761E+0 | |[End data_o | |====================================================================== [End]