|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ14 | TinyLogic(tm) UHS Inverter with Schmitt Trigger Input | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz14k8x_230.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.115576E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.046655E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.778125E-1 -1.021263E+0 -9.344545E-1 -2.200000E+0 -9.090587E-1 -9.525052E-1 -8.655712E-1 -2.100000E+0 -8.404083E-1 -8.838584E-1 -7.968099E-1 -2.000000E+0 -7.718793E-1 -8.153397E-1 -7.281954E-1 -1.900000E+0 -7.034950E-1 -7.469708E-1 -6.597531E-1 -1.800000E+0 -6.352855E-1 -6.787794E-1 -5.915102E-1 -1.700000E+0 -5.672908E-1 -6.108015E-1 -5.234994E-1 -1.600000E+0 -4.995645E-1 -5.430849E-1 -4.557651E-1 -1.500000E+0 -4.321802E-1 -4.756955E-1 -3.883750E-1 -1.400000E+0 -3.652434E-1 -4.087265E-1 -3.214381E-1 -1.300000E+0 -2.989149E-1 -3.423166E-1 -2.551408E-1 -1.200000E+0 -2.334674E-1 -2.766871E-1 -1.898329E-1 -1.100000E+0 -1.693915E-1 -2.122029E-1 -1.262753E-1 -1.000000E+0 -1.077689E-1 -1.495642E-1 -6.659785E-2 -9.000000E-1 -5.157076E-2 -9.030562E-2 -1.994164E-2 -8.000000E-1 -1.157900E-2 -3.861473E-2 -7.709022E-3 -7.000000E-1 -1.970625E-3 -6.817873E-3 -4.507281E-3 -6.000000E-1 -6.908271E-4 -5.215233E-4 -1.349197E-3 -5.000000E-1 -9.515483E-5 -6.936143E-5 -1.453378E-4 -4.000000E-1 -6.136751E-6 -7.601992E-6 -5.481375E-6 -3.000000E-1 -2.797189E-7 -5.573388E-7 -1.365531E-7 -2.000000E-1 -4.357696E-8 -6.149445E-8 -4.001300E-8 -1.000000E-1 -3.113781E-8 -3.005371E-8 -3.300806E-8 0.0 -2.500160E-8 -2.302183E-8 -2.700004E-8 1.000000E-1 -1.899945E-8 -1.698891E-8 -2.100013E-8 2.000000E-1 -1.299948E-8 -1.098677E-8 -1.500026E-8 3.000000E-1 -6.999608E-9 -4.986187E-9 -9.000402E-9 4.000000E-1 -9.996288E-10 1.014272E-9 -3.000484E-9 5.000000E-1 5.000234E-9 7.014568E-9 2.999321E-9 6.000000E-1 1.100004E-8 1.301484E-8 8.999296E-9 7.000000E-1 1.700001E-8 1.901517E-8 1.499904E-8 8.000000E-1 2.299999E-8 2.501560E-8 2.099902E-8 9.000000E-1 2.899985E-8 3.101580E-8 2.699877E-8 1.000000E+0 3.499971E-8 3.701611E-8 3.299863E-8 1.100000E+0 4.099957E-8 4.301643E-8 3.899849E-8 1.200000E+0 4.699932E-8 4.901697E-8 4.499858E-8 1.300000E+0 5.299952E-8 5.501694E-8 5.099844E-8 1.400000E+0 5.899927E-8 6.101736E-8 5.699807E-8 1.500000E+0 6.499924E-8 6.701756E-8 6.299771E-8 1.600000E+0 7.099921E-8 7.301798E-8 6.899780E-8 1.700000E+0 7.699873E-8 7.901841E-8 7.499766E-8 1.800000E+0 8.299894E-8 8.501861E-8 8.099752E-8 1.900000E+0 8.899868E-8 9.101881E-8 8.699738E-8 2.000000E+0 9.499866E-8 9.701923E-8 9.299724E-8 2.100000E+0 1.009984E-7 1.030197E-7 9.899710E-8 2.200000E+0 1.069984E-7 1.090199E-7 1.049970E-7 2.300000E+0 1.129979E-7 1.150205E-7 1.109968E-7 2.400000E+0 1.189979E-7 1.210212E-7 1.169971E-7 2.500000E+0 1.249978E-7 1.270214E-7 1.229970E-7 | [POWER Clamp] 0.0 1.249978E-7 1.150205E-7 1.349967E-7 -1.000000E-1 1.309983E-7 1.210207E-7 1.409961E-7 -2.000000E-1 1.369983E-7 1.270214E-7 1.469960E-7 -3.000000E-1 1.429978E-7 1.330211E-7 1.529954E-7 -4.000000E-1 1.489977E-7 1.390213E-7 1.589957E-7 -5.000000E-1 1.549977E-7 1.450220E-7 1.649956E-7 -6.000000E-1 1.609977E-7 1.510222E-7 1.709954E-7 -7.000000E-1 1.669977E-7 1.570224E-7 1.769953E-7 -8.000000E-1 1.729972E-7 1.630226E-7 1.829952E-7 -9.000000E-1 1.789967E-7 1.690233E-7 1.889950E-7 -1.000000E+0 1.849972E-7 1.750240E-7 1.949954E-7 -1.100000E+0 1.909971E-7 1.810242E-7 2.009947E-7 -1.200000E+0 1.969971E-7 1.870249E-7 2.069937E-7 -1.300000E+0 2.029966E-7 1.930247E-7 2.129945E-7 -1.400000E+0 2.089966E-7 1.990249E-7 2.189952E-7 -1.500000E+0 2.149966E-7 2.050252E-7 2.249942E-7 -1.600000E+0 2.209957E-7 2.110259E-7 2.309941E-7 -1.700000E+0 2.269961E-7 2.170262E-7 2.369939E-7 -1.800000E+0 2.329956E-7 2.230265E-7 2.429938E-7 -1.900000E+0 2.389961E-7 2.290269E-7 2.489937E-7 -2.000000E+0 2.449956E-7 2.350277E-7 2.549935E-7 -2.100000E+0 2.509952E-7 2.410281E-7 2.609943E-7 -2.200000E+0 2.569956E-7 2.470289E-7 2.669932E-7 -2.300000E+0 2.629952E-7 2.530289E-7 2.729940E-7 -2.400000E+0 2.689956E-7 2.590299E-7 2.789929E-7 -2.500000E+0 2.749952E-7 2.650309E-7 2.849937E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.812696E-1 1.354661E-1 2.424031E-1 -2.400000E+0 1.732233E-1 1.297143E-1 2.318433E-1 -2.300000E+0 1.651470E-1 1.238404E-1 2.212771E-1 -2.200000E+0 1.570575E-1 1.178779E-1 2.107214E-1 -2.100000E+0 1.489701E-1 1.118541E-1 2.001971E-1 -2.000000E+0 1.408998E-1 1.057919E-1 1.897299E-1 -1.900000E+0 1.328619E-1 9.971056E-2 1.793244E-1 -1.800000E+0 1.248724E-1 9.362677E-2 1.689548E-1 -1.700000E+0 1.169422E-1 8.755693E-2 1.586086E-1 -1.600000E+0 1.090734E-1 8.152276E-2 1.482839E-1 -1.500000E+0 1.012660E-1 7.554718E-2 1.379819E-1 -1.400000E+0 9.352145E-2 6.964218E-2 1.277052E-1 -1.300000E+0 8.584180E-2 6.381202E-2 1.174608E-1 -1.200000E+0 7.823086E-2 5.805938E-2 1.072646E-1 -1.100000E+0 7.069540E-2 5.238742E-2 9.716118E-2 -1.000000E+0 6.324922E-2 4.680082E-2 8.731093E-2 -9.000000E-1 5.592527E-2 4.130781E-2 7.811454E-2 -8.000000E-1 4.882046E-2 3.592375E-2 6.925839E-2 -7.000000E-1 4.215342E-2 3.068156E-2 6.044452E-2 -6.000000E-1 3.580246E-2 2.566977E-2 5.166036E-2 -5.000000E-1 2.955695E-2 2.099365E-2 4.290995E-2 -4.000000E-1 2.340318E-2 1.652156E-2 3.419982E-2 -3.000000E-1 1.735233E-2 1.217310E-2 2.553917E-2 -2.000000E-1 1.142020E-2 7.955278E-3 1.694049E-2 -1.000000E-1 5.627393E-3 3.888667E-3 8.420363E-3 0.0 6.001531E-7 5.593169E-7 6.344870E-7 1.000000E-1 -5.347401E-3 -3.633751E-3 -8.120335E-3 2.000000E-1 -1.032028E-2 -6.957567E-3 -1.575442E-2 3.000000E-1 -1.491067E-2 -9.966127E-3 -2.289066E-2 4.000000E-1 -1.911179E-2 -1.265552E-2 -2.951865E-2 5.000000E-1 -2.291776E-2 -1.502330E-2 -3.562891E-2 6.000000E-1 -2.632429E-2 -1.706953E-2 -4.121340E-2 7.000000E-1 -2.932970E-2 -1.879855E-2 -4.626633E-2 8.000000E-1 -3.193661E-2 -2.022157E-2 -5.078555E-2 9.000000E-1 -3.415452E-2 -2.136003E-2 -5.477464E-2 1.000000E+0 -3.600317E-2 -2.224807E-2 -5.824597E-2 1.100000E+0 -3.751579E-2 -2.293127E-2 -6.122456E-2 1.200000E+0 -3.873961E-2 -2.345995E-2 -6.375130E-2 1.300000E+0 -3.973121E-2 -2.388003E-2 -6.588287E-2 1.400000E+0 -4.054745E-2 -2.422700E-2 -6.768596E-2 1.500000E+0 -4.123690E-2 -2.452529E-2 -6.922739E-2 1.600000E+0 -4.183609E-2 -2.479061E-2 -7.056539E-2 1.700000E+0 -4.237034E-2 -2.503282E-2 -7.174580E-2 1.800000E+0 -4.285656E-2 -2.525813E-2 -7.280271E-2 1.900000E+0 -4.330599E-2 -2.547055E-2 -7.376097E-2 2.000000E+0 -4.372624E-2 -2.567277E-2 -7.463880E-2 2.100000E+0 -4.412262E-2 -2.586661E-2 -7.544982E-2 2.200000E+0 -4.449895E-2 -2.605340E-2 -7.620444E-2 2.300000E+0 -4.485808E-2 -2.623413E-2 -7.691084E-2 2.400000E+0 -4.520223E-2 -2.640954E-2 -7.757552E-2 2.500000E+0 -4.553315E-2 -2.658024E-2 -7.820381E-2 2.600000E+0 -4.585228E-2 -2.674697E-2 -7.880010E-2 2.700000E+0 -4.616079E-2 -2.691402E-2 -7.936807E-2 2.800000E+0 -4.645978E-2 -2.711924E-2 -7.991082E-2 2.900000E+0 -4.675247E-2 -2.768788E-2 -8.043101E-2 3.000000E+0 -4.707720E-2 -3.313945E-2 -8.093096E-2 3.100000E+0 -4.771861E-2 -6.816613E-2 -8.141426E-2 3.200000E+0 -4.928574E-2 -1.370614E-1 -8.192799E-2 3.300000E+0 -5.742676E-2 -2.200390E-1 -8.291935E-2 3.400000E+0 -1.001027E-1 -3.089262E-1 -8.544625E-2 3.500000E+0 -1.749156E-1 -4.008847E-1 -8.934849E-2 3.600000E+0 -2.613160E-1 -4.946881E-1 -1.001568E-1 3.700000E+0 -3.523636E-1 -5.897212E-1 -1.445839E-1 3.800000E+0 -4.458121E-1 -6.856210E-1 -2.213673E-1 3.900000E+0 -5.407056E-1 -7.821655E-1 -3.101655E-1 4.000000E+0 -6.365653E-1 -8.792074E-1 -4.030751E-1 4.100000E+0 -7.331082E-1 -9.766442E-1 -4.979765E-1 4.200000E+0 -8.301608E-1 -1.074402E+0 -5.940465E-1 4.300000E+0 -9.276077E-1 -1.172425E+0 -6.908826E-1 4.400000E+0 -1.025368E+0 -1.270672E+0 -7.882583E-1 4.500000E+0 -1.123385E+0 -1.369110E+0 -8.860332E-1 4.600000E+0 -1.221614E+0 -1.467712E+0 -9.841158E-1 4.700000E+0 -1.320021E+0 -1.566457E+0 -1.082442E+0 4.800000E+0 -1.418581E+0 -1.665327E+0 -1.180965E+0 4.900000E+0 -1.517272E+0 -1.764309E+0 -1.279653E+0 5.000000E+0 -1.616079E+0 -1.863390E+0 -1.378478E+0 | [Pulldown] -2.500000E+0 -1.590211E+0 -1.650624E+0 -1.531110E+0 -2.400000E+0 -1.491550E+0 -1.551845E+0 -1.432282E+0 -2.300000E+0 -1.393017E+0 -1.453199E+0 -1.333577E+0 -2.200000E+0 -1.294630E+0 -1.354704E+0 -1.235014E+0 -2.100000E+0 -1.196414E+0 -1.256385E+0 -1.136623E+0 -2.000000E+0 -1.098401E+0 -1.158269E+0 -1.038439E+0 -1.900000E+0 -1.000631E+0 -1.060394E+0 -9.405127E-1 -1.800000E+0 -9.031583E-1 -9.628054E-1 -8.429160E-1 -1.700000E+0 -8.060568E-1 -8.655661E-1 -7.457567E-1 -1.600000E+0 -7.094325E-1 -7.687605E-1 -6.492028E-1 -1.500000E+0 -6.134439E-1 -6.725074E-1 -5.535510E-1 -1.400000E+0 -5.183480E-1 -5.769808E-1 -4.593901E-1 -1.300000E+0 -4.245791E-1 -4.824551E-1 -3.681758E-1 -1.200000E+0 -3.330052E-1 -3.893740E-1 -2.847652E-1 -1.100000E+0 -2.456712E-1 -2.985654E-1 -2.184188E-1 -1.000000E+0 -1.684539E-1 -2.117663E-1 -1.614318E-1 -9.000000E-1 -1.108745E-1 -1.333336E-1 -1.160383E-1 -8.000000E-1 -7.371743E-2 -7.399327E-2 -9.750696E-2 -7.000000E-1 -5.985075E-2 -4.386523E-2 -8.462805E-2 -6.000000E-1 -5.083702E-2 -3.433009E-2 -7.173091E-2 -5.000000E-1 -4.212702E-2 -2.822114E-2 -5.961210E-2 -4.000000E-1 -3.360333E-2 -2.235457E-2 -4.779852E-2 -3.000000E-1 -2.511502E-2 -1.657661E-2 -3.593789E-2 -2.000000E-1 -1.666181E-2 -1.089773E-2 -2.400494E-2 -1.000000E-1 -8.276065E-3 -5.355537E-3 -1.201796E-2 0.0 -1.172463E-6 -1.112739E-6 -1.214653E-6 1.000000E-1 7.891368E-3 5.014896E-3 1.164340E-2 2.000000E-1 1.516626E-2 9.587760E-3 2.252355E-2 3.000000E-1 2.182640E-2 1.372456E-2 3.262666E-2 4.000000E-1 2.787610E-2 1.743294E-2 4.194226E-2 5.000000E-1 3.332074E-2 2.072101E-2 5.046149E-2 6.000000E-1 3.816632E-2 2.359731E-2 5.817615E-2 7.000000E-1 4.241874E-2 2.607082E-2 6.507715E-2 8.000000E-1 4.608306E-2 2.815138E-2 7.115218E-2 9.000000E-1 4.916351E-2 2.985111E-2 7.638348E-2 1.000000E+0 5.166685E-2 3.118852E-2 8.074897E-2 1.100000E+0 5.361392E-2 3.219616E-2 8.423617E-2 1.200000E+0 5.505894E-2 3.292716E-2 8.687727E-2 1.300000E+0 5.609661E-2 3.344925E-2 8.878409E-2 1.400000E+0 5.683895E-2 3.382735E-2 9.013117E-2 1.500000E+0 5.738301E-2 3.411098E-2 9.109378E-2 1.600000E+0 5.779779E-2 3.433314E-2 9.180566E-2 1.700000E+0 5.812783E-2 3.451463E-2 9.235514E-2 1.800000E+0 5.840101E-2 3.466846E-2 9.279747E-2 1.900000E+0 5.863493E-2 3.480289E-2 9.316705E-2 2.000000E+0 5.884091E-2 3.492332E-2 9.348572E-2 2.100000E+0 5.902646E-2 3.503338E-2 9.376767E-2 2.200000E+0 5.919669E-2 3.513557E-2 9.402245E-2 2.300000E+0 5.935519E-2 3.523166E-2 9.425664E-2 2.400000E+0 5.950452E-2 3.532295E-2 9.447491E-2 2.500000E+0 5.964658E-2 3.541039E-2 9.468066E-2 2.600000E+0 5.978280E-2 3.549474E-2 9.487642E-2 2.700000E+0 5.991428E-2 3.557732E-2 9.506413E-2 2.800000E+0 6.004191E-2 3.567617E-2 9.524536E-2 2.900000E+0 6.016642E-2 3.598022E-2 9.542136E-2 3.000000E+0 6.028849E-2 3.667753E-2 9.559324E-2 3.100000E+0 6.041110E-2 3.757144E-2 9.576197E-2 3.200000E+0 6.062397E-2 3.855176E-2 9.592845E-2 3.300000E+0 6.143608E-2 3.957758E-2 9.609355E-2 3.400000E+0 6.271714E-2 4.062821E-2 9.625830E-2 3.500000E+0 6.415486E-2 4.169163E-2 9.643469E-2 3.600000E+0 6.565715E-2 4.275947E-2 9.702982E-2 3.700000E+0 6.719016E-2 4.382487E-2 9.886436E-2 3.800000E+0 6.873741E-2 4.488151E-2 1.011057E-1 3.900000E+0 7.028895E-2 4.592311E-2 1.034412E-1 4.000000E+0 7.183771E-2 4.694293E-2 1.058007E-1 4.100000E+0 7.337805E-2 4.793336E-2 1.081591E-1 4.200000E+0 7.490494E-2 4.888524E-2 1.105046E-1 4.300000E+0 7.641351E-2 4.978698E-2 1.128307E-1 4.400000E+0 7.789860E-2 5.062306E-2 1.151333E-1 4.500000E+0 7.935440E-2 5.137135E-2 1.174096E-1 4.600000E+0 8.077392E-2 5.199759E-2 1.196572E-1 4.700000E+0 8.214834E-2 5.244194E-2 1.218739E-1 4.800000E+0 8.346581E-2 5.257652E-2 1.240573E-1 4.900000E+0 8.470963E-2 5.198931E-2 1.262041E-1 5.000000E+0 8.585450E-2 4.804046E-2 1.283099E-1 | [Ramp] dV/dt_r 1.045E+0/3.377E-10 7.446E-1/5.905E-10 1.306E+0/2.199E-10 dV/dt_f 1.143E+0/5.687E-10 8.472E-1/1.019E-9 1.362E+0/3.716E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299990E+0 2.699994E+0 2.020202E-10 2.499997E+0 2.299996E+0 2.699998E+0 4.040404E-10 2.499998E+0 2.299997E+0 2.699999E+0 6.060606E-10 2.499999E+0 2.299998E+0 2.699999E+0 8.080808E-10 2.499999E+0 2.299998E+0 2.699999E+0 1.010101E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.212121E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.414141E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.616162E-9 2.499999E+0 2.299998E+0 2.699999E+0 1.818182E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.020202E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.222222E-9 2.499999E+0 2.299998E+0 2.699999E+0 2.424242E-9 2.499999E+0 2.299998E+0 2.700000E+0 2.626263E-9 2.499999E+0 2.299998E+0 2.700000E+0 2.828283E-9 2.499999E+0 2.299999E+0 2.700000E+0 3.030303E-9 2.499999E+0 2.299999E+0 2.700000E+0 3.232323E-9 2.499999E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.499999E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.499999E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.499999E+0 2.300000E+0 2.700000E+0 4.040404E-9 2.499999E+0 2.300000E+0 2.700000E+0 4.242424E-9 2.499999E+0 2.300000E+0 2.700000E+0 4.444444E-9 2.499999E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.499999E+0 2.300000E+0 2.700000E+0 4.848485E-9 2.499999E+0 2.299999E+0 2.700000E+0 5.050505E-9 2.499999E+0 2.300000E+0 2.700000E+0 5.252525E-9 2.499999E+0 2.300000E+0 2.699999E+0 5.454545E-9 2.499999E+0 2.299999E+0 2.699998E+0 5.656566E-9 2.499998E+0 2.299999E+0 2.700158E+0 5.858586E-9 2.499997E+0 2.299998E+0 2.699657E+0 6.060606E-9 2.500054E+0 2.299997E+0 2.697707E+0 6.262626E-9 2.500193E+0 2.299995E+0 2.695343E+0 6.464646E-9 2.499856E+0 2.299996E+0 2.700540E+0 6.666667E-9 2.498648E+0 2.300046E+0 2.682291E+0 6.868687E-9 2.497507E+0 2.300121E+0 2.369184E+0 7.070707E-9 2.496236E+0 2.300154E+0 1.673283E+0 7.272727E-9 2.496644E+0 2.300061E+0 9.474520E-1 7.474747E-9 2.502211E+0 2.299598E+0 6.032915E-1 7.676768E-9 2.488485E+0 2.298847E+0 5.297170E-1 7.878788E-9 2.345703E+0 2.298005E+0 4.940684E-1 8.080808E-9 2.007003E+0 2.297591E+0 4.730443E-1 8.282828E-9 1.515972E+0 2.297188E+0 4.627634E-1 8.484848E-9 1.125251E+0 2.296462E+0 4.543065E-1 8.686869E-9 9.015918E-1 2.297246E+0 4.492958E-1 8.888889E-9 7.493110E-1 2.301606E+0 4.459255E-1 9.090909E-9 6.992770E-1 2.302632E+0 4.430127E-1 9.292929E-9 6.731674E-1 2.288604E+0 4.416299E-1 9.494949E-9 6.478046E-1 2.274125E+0 4.402928E-1 9.696970E-9 6.298735E-1 2.201355E+0 4.395512E-1 9.898990E-9 6.218395E-1 2.029579E+0 4.390326E-1 1.010101E-8 6.159193E-1 1.814160E+0 4.385882E-1 1.030303E-8 6.100310E-1 1.579850E+0 4.383634E-1 1.050505E-8 6.067075E-1 1.396147E+0 4.381403E-1 1.070707E-8 6.042019E-1 1.250206E+0 4.380224E-1 1.090909E-8 6.021079E-1 1.107296E+0 4.379373E-1 1.111111E-8 6.010092E-1 1.041046E+0 4.378642E-1 1.131313E-8 5.999310E-1 9.848980E-1 4.378191E-1 1.151515E-8 5.993262E-1 9.434912E-1 4.377751E-1 1.171717E-8 5.988566E-1 9.203769E-1 4.377551E-1 1.191919E-8 5.984683E-1 8.982147E-1 4.377418E-1 1.212121E-8 5.982359E-1 8.871250E-1 4.377277E-1 1.232323E-8 5.980115E-1 8.773714E-1 4.377121E-1 1.252525E-8 5.978907E-1 8.700123E-1 4.376976E-1 1.272727E-8 5.977962E-1 8.650838E-1 4.376964E-1 1.292929E-8 5.977170E-1 8.604453E-1 4.376984E-1 1.313131E-8 5.976616E-1 8.579504E-1 4.376951E-1 1.333333E-8 5.976091E-1 8.556888E-1 4.376842E-1 1.353535E-8 5.975839E-1 8.540067E-1 4.376748E-1 1.373737E-8 5.975646E-1 8.528061E-1 4.376796E-1 1.393939E-8 5.975443E-1 8.516977E-1 4.376875E-1 1.414141E-8 5.975229E-1 8.510804E-1 4.376890E-1 1.434343E-8 5.975037E-1 8.505103E-1 4.376828E-1 1.454545E-8 5.974998E-1 8.501030E-1 4.376778E-1 1.474747E-8 5.974987E-1 8.498060E-1 4.376798E-1 1.494949E-8 5.974976E-1 8.495337E-1 4.376832E-1 1.515152E-8 5.974964E-1 8.493629E-1 4.376825E-1 1.535354E-8 5.974956E-1 8.492006E-1 4.376778E-1 1.555556E-8 5.974968E-1 8.491058E-1 4.376743E-1 1.575758E-8 5.974984E-1 8.490479E-1 4.376767E-1 1.595960E-8 5.974967E-1 8.489881E-1 4.376800E-1 1.616162E-8 5.974922E-1 8.489217E-1 4.376792E-1 1.636364E-8 5.974886E-1 8.488548E-1 4.376751E-1 1.656566E-8 5.974896E-1 8.488367E-1 4.376721E-1 1.676768E-8 5.974912E-1 8.488399E-1 4.376747E-1 1.696970E-8 5.974895E-1 8.488310E-1 4.376779E-1 1.717172E-8 5.974856E-1 8.487891E-1 4.376770E-1 1.737374E-8 5.974827E-1 8.487454E-1 4.376732E-1 1.757576E-8 5.974839E-1 8.487532E-1 4.376708E-1 1.777778E-8 5.974854E-1 8.487784E-1 4.376735E-1 1.797980E-8 5.974838E-1 8.487854E-1 4.376766E-1 1.818182E-8 5.974805E-1 8.487507E-1 4.376754E-1 1.838384E-8 5.974782E-1 8.487144E-1 4.376720E-1 1.858586E-8 5.974795E-1 8.487287E-1 4.376700E-1 1.878788E-8 5.974809E-1 8.487559E-1 4.376727E-1 1.898990E-8 5.974794E-1 8.487632E-1 4.376757E-1 1.919192E-8 5.974766E-1 8.487316E-1 4.376744E-1 1.939394E-8 5.974747E-1 8.486992E-1 4.376712E-1 1.959596E-8 5.974761E-1 8.487166E-1 4.376696E-1 1.979798E-8 5.974775E-1 8.487429E-1 4.376727E-1 2.000000E-8 5.974794E-1 8.486969E-1 4.376759E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.652209E+0 1.158366E+0 2.089211E+0 2.020202E-10 1.652210E+0 1.158364E+0 2.089213E+0 4.040404E-10 1.652210E+0 1.158363E+0 2.089214E+0 6.060606E-10 1.652210E+0 1.158361E+0 2.089214E+0 8.080808E-10 1.652210E+0 1.158361E+0 2.089214E+0 1.010101E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.212121E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.414141E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.616162E-9 1.652210E+0 1.158361E+0 2.089214E+0 1.818182E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.020202E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.222222E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.424242E-9 1.652210E+0 1.158361E+0 2.089214E+0 2.626263E-9 1.652210E+0 1.158362E+0 2.089214E+0 2.828283E-9 1.652210E+0 1.158359E+0 2.089214E+0 3.030303E-9 1.652210E+0 1.158359E+0 2.089214E+0 3.232323E-9 1.652210E+0 1.158359E+0 2.089214E+0 3.434343E-9 1.652210E+0 1.158358E+0 2.089214E+0 3.636364E-9 1.652210E+0 1.158358E+0 2.089214E+0 3.838384E-9 1.652210E+0 1.158358E+0 2.089214E+0 4.040404E-9 1.652210E+0 1.158358E+0 2.089214E+0 4.242424E-9 1.652210E+0 1.158358E+0 2.089214E+0 4.444444E-9 1.652210E+0 1.158358E+0 2.089214E+0 4.646465E-9 1.652210E+0 1.158358E+0 2.089214E+0 4.848485E-9 1.652210E+0 1.158359E+0 2.089214E+0 5.050505E-9 1.652210E+0 1.158358E+0 2.089214E+0 5.252525E-9 1.652210E+0 1.158358E+0 2.089214E+0 5.454545E-9 1.652209E+0 1.158358E+0 2.089215E+0 5.656566E-9 1.652209E+0 1.158356E+0 2.089338E+0 5.858586E-9 1.652208E+0 1.158356E+0 2.088794E+0 6.060606E-9 1.652218E+0 1.158359E+0 2.088044E+0 6.262626E-9 1.652206E+0 1.158362E+0 2.087923E+0 6.464646E-9 1.651921E+0 1.158362E+0 2.079994E+0 6.666667E-9 1.652074E+0 1.158360E+0 1.919688E+0 6.868687E-9 1.654698E+0 1.158231E+0 1.030626E+0 7.070707E-9 1.657824E+0 1.157982E+0 2.215497E-1 7.272727E-9 1.644456E+0 1.157663E+0 3.532014E-2 7.474747E-9 1.532652E+0 1.157754E+0 1.599972E-2 7.676768E-9 1.282670E+0 1.159731E+0 8.293972E-3 7.878788E-9 7.696782E-1 1.162559E+0 4.753114E-3 8.080808E-9 2.671093E-1 1.167048E+0 2.815264E-3 8.282828E-9 6.582685E-2 1.172117E+0 1.913973E-3 8.484848E-9 2.892869E-2 1.174087E+0 1.210409E-3 8.686869E-9 1.074380E-2 1.167582E+0 8.291070E-4 8.888889E-9 1.007867E-2 1.120546E+0 6.012069E-4 9.090909E-9 9.413547E-3 1.042897E+0 4.052371E-4 9.292929E-9 4.162258E-3 8.644329E-1 3.160561E-4 9.494949E-9 2.751664E-3 6.812619E-1 2.300681E-4 9.696970E-9 1.786766E-3 4.532073E-1 1.808145E-4 9.898990E-9 1.013714E-3 2.411332E-1 1.453204E-4 1.010101E-8 8.299019E-4 1.239224E-1 1.142864E-4 1.030303E-8 6.481146E-4 4.198930E-2 9.645600E-5 1.050505E-8 4.730738E-4 2.611791E-2 7.871656E-5 1.070707E-8 3.001847E-4 1.610488E-2 6.645336E-5 1.090909E-8 1.827998E-4 1.102683E-2 5.590035E-5 1.111111E-8 1.996684E-4 9.297707E-3 4.772683E-5 1.131313E-8 2.138304E-4 7.509314E-3 4.503994E-5 1.151515E-8 1.653233E-4 5.313045E-3 4.231341E-5 1.171717E-8 9.891080E-5 3.138700E-3 3.879137E-5 1.191919E-8 6.449192E-5 2.265598E-3 3.504734E-5 1.212121E-8 9.149146E-5 2.132747E-3 3.188000E-5 1.232323E-8 1.148826E-4 1.908327E-3 2.977196E-5 1.252525E-8 9.105083E-5 1.257769E-3 2.763913E-5 1.272727E-8 5.529566E-5 6.196516E-4 2.520773E-5 1.292929E-8 4.126195E-5 4.741266E-4 2.270293E-5 1.313131E-8 6.084810E-5 5.608434E-4 2.086700E-5 1.333333E-8 7.696769E-5 5.783270E-4 2.002398E-5 1.353535E-8 6.146812E-5 3.598838E-4 1.911036E-5 1.373737E-8 3.903545E-5 1.478706E-4 1.758955E-5 1.393939E-8 3.288195E-5 1.320551E-4 1.593963E-5 1.414141E-8 4.723838E-5 1.916601E-4 1.477755E-5 1.434343E-8 5.813855E-5 2.151228E-4 1.420573E-5 1.454545E-8 4.484489E-5 1.441910E-4 1.356174E-5 1.474747E-8 2.705004E-5 7.592331E-5 1.243507E-5 1.494949E-8 2.592980E-5 7.505076E-5 1.122182E-5 1.515152E-8 4.199201E-5 9.481055E-5 1.042594E-5 1.535354E-8 5.315815E-5 1.026032E-4 1.004330E-5 1.555556E-8 3.651835E-5 8.575234E-5 9.599626E-6 1.575758E-8 1.562913E-5 6.936951E-5 8.821940E-6 1.595960E-8 1.526373E-5 6.324250E-5 7.995429E-6 1.616162E-8 3.220643E-5 5.952958E-5 7.534668E-6 1.636364E-8 4.362527E-5 5.927939E-5 7.370147E-6 1.656566E-8 2.865231E-5 6.475446E-5 7.125468E-6 1.676768E-8 1.052286E-5 6.933670E-5 6.509595E-6 1.696970E-8 1.207085E-5 5.647534E-5 5.851793E-6 1.717172E-8 2.715226E-5 4.062898E-5 5.565781E-6 1.737374E-8 3.656908E-5 3.865588E-5 5.525058E-6 1.757576E-8 2.262918E-5 5.530910E-5 5.400740E-6 1.777778E-8 6.671758E-6 7.004820E-5 4.940930E-6 1.797980E-8 9.619767E-6 5.075568E-5 4.454370E-6 1.818182E-8 2.308714E-5 2.763491E-5 4.507792E-6 1.838384E-8 3.083361E-5 2.625731E-5 4.848790E-6 1.858586E-8 1.783317E-5 4.873164E-5 4.978078E-6 1.878788E-8 3.729906E-6 6.854300E-5 4.357664E-6 1.898990E-8 7.751289E-6 4.461428E-5 3.702379E-6 1.919192E-8 1.982080E-5 1.811441E-5 3.470867E-6 1.939394E-8 2.617278E-5 1.874506E-5 3.418818E-6 1.959596E-8 1.401963E-5 4.373846E-5 3.379433E-6 1.979798E-8 1.497599E-6 6.368369E-5 3.380175E-6 2.000000E-8 2.401850E-5 6.137047E-6 3.381451E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.974629E-1 8.487054E-1 4.376814E-1 2.020202E-10 5.974569E-1 8.486997E-1 4.376760E-1 4.040404E-10 5.974547E-1 8.486966E-1 4.376746E-1 6.060606E-10 5.974530E-1 8.486942E-1 4.376735E-1 8.080808E-10 5.974526E-1 8.486936E-1 4.376733E-1 1.010101E-9 5.974523E-1 8.486931E-1 4.376731E-1 1.212121E-9 5.974523E-1 8.486930E-1 4.376731E-1 1.414141E-9 5.974522E-1 8.486930E-1 4.376731E-1 1.616162E-9 5.974523E-1 8.486930E-1 4.376731E-1 1.818182E-9 5.974523E-1 8.486930E-1 4.376731E-1 2.020202E-9 5.974523E-1 8.486931E-1 4.376731E-1 2.222222E-9 5.974523E-1 8.486930E-1 4.376731E-1 2.424242E-9 5.974523E-1 8.486930E-1 4.376731E-1 2.626263E-9 5.974523E-1 8.486930E-1 4.376731E-1 2.828283E-9 5.974523E-1 8.486930E-1 4.376731E-1 3.030303E-9 5.974523E-1 8.486931E-1 4.376733E-1 3.232323E-9 5.974523E-1 8.486930E-1 4.376732E-1 3.434343E-9 5.974523E-1 8.486930E-1 4.376716E-1 3.636364E-9 5.974523E-1 8.486930E-1 4.376713E-1 3.838384E-9 5.974523E-1 8.486930E-1 4.376711E-1 4.040404E-9 5.974523E-1 8.486931E-1 4.376711E-1 4.242424E-9 5.974523E-1 8.486930E-1 4.376711E-1 4.444444E-9 5.974523E-1 8.486930E-1 4.376711E-1 4.646465E-9 5.974523E-1 8.486929E-1 4.376711E-1 4.848485E-9 5.974523E-1 8.486930E-1 4.376711E-1 5.050505E-9 5.974523E-1 8.486930E-1 4.376711E-1 5.252525E-9 5.974523E-1 8.486930E-1 4.376711E-1 5.454545E-9 5.974522E-1 8.486931E-1 4.376714E-1 5.656566E-9 5.974522E-1 8.486931E-1 4.376706E-1 5.858586E-9 5.974522E-1 8.486930E-1 4.376692E-1 6.060606E-9 5.974522E-1 8.486929E-1 4.376691E-1 6.262626E-9 5.974522E-1 8.486927E-1 4.376690E-1 6.464646E-9 5.974521E-1 8.486925E-1 4.376565E-1 6.666667E-9 5.974536E-1 8.486923E-1 4.378749E-1 6.868687E-9 5.974472E-1 8.486921E-1 4.395603E-1 7.070707E-9 5.974288E-1 8.486920E-1 4.352706E-1 7.272727E-9 5.974019E-1 8.486916E-1 6.943221E-1 7.474747E-9 5.981764E-1 8.486913E-1 1.963284E+0 7.676768E-9 5.985483E-1 8.486872E-1 2.598646E+0 7.878788E-9 5.936166E-1 8.486658E-1 2.671405E+0 8.080808E-9 6.441983E-1 8.486629E-1 2.693250E+0 8.282828E-9 1.228848E+0 8.488930E-1 2.697257E+0 8.484848E-9 2.046023E+0 8.492835E-1 2.699456E+0 8.686869E-9 2.344648E+0 8.485438E-1 2.699676E+0 8.888889E-9 2.448759E+0 8.436854E-1 2.699833E+0 9.090909E-9 2.480230E+0 8.373169E-1 2.699888E+0 9.292929E-9 2.489741E+0 8.614002E-1 2.699918E+0 9.494949E-9 2.494880E+0 9.442664E-1 2.699935E+0 9.696970E-9 2.499352E+0 1.298344E+0 2.699927E+0 9.898990E-9 2.499364E+0 1.758729E+0 2.699918E+0 1.010101E-8 2.499319E+0 2.048410E+0 2.699928E+0 1.030303E-8 2.499449E+0 2.162804E+0 2.699940E+0 1.050505E-8 2.499680E+0 2.214124E+0 2.699949E+0 1.070707E-8 2.499875E+0 2.252754E+0 2.699951E+0 1.090909E-8 2.499874E+0 2.271151E+0 2.699954E+0 1.111111E-8 2.499873E+0 2.289142E+0 2.699959E+0 1.131313E-8 2.499885E+0 2.295332E+0 2.699964E+0 1.151515E-8 2.499903E+0 2.296751E+0 2.699967E+0 1.171717E-8 2.499918E+0 2.297819E+0 2.699969E+0 1.191919E-8 2.499921E+0 2.298810E+0 2.699970E+0 1.212121E-8 2.499924E+0 2.299057E+0 2.699973E+0 1.232323E-8 2.499929E+0 2.299293E+0 2.699977E+0 1.252525E-8 2.499936E+0 2.299458E+0 2.699979E+0 1.272727E-8 2.499942E+0 2.299577E+0 2.699979E+0 1.292929E-8 2.499945E+0 2.299686E+0 2.699979E+0 1.313131E-8 2.499948E+0 2.299740E+0 2.699982E+0 1.333333E-8 2.499950E+0 2.299794E+0 2.699984E+0 1.353535E-8 2.499951E+0 2.299829E+0 2.699985E+0 1.373737E-8 2.499953E+0 2.299854E+0 2.699985E+0 1.393939E-8 2.499957E+0 2.299877E+0 2.699985E+0 1.414141E-8 2.499960E+0 2.299893E+0 2.699987E+0 1.434343E-8 2.499961E+0 2.299908E+0 2.699989E+0 1.454545E-8 2.499961E+0 2.299916E+0 2.699990E+0 1.474747E-8 2.499962E+0 2.299922E+0 2.699989E+0 1.494949E-8 2.499965E+0 2.299928E+0 2.699989E+0 1.515152E-8 2.499968E+0 2.299934E+0 2.699990E+0 1.535354E-8 2.499968E+0 2.299939E+0 2.699992E+0 1.555556E-8 2.499968E+0 2.299942E+0 2.699992E+0 1.575758E-8 2.499969E+0 2.299944E+0 2.699991E+0 1.595960E-8 2.499972E+0 2.299947E+0 2.699991E+0 1.616162E-8 2.499975E+0 2.299953E+0 2.699992E+0 1.636364E-8 2.499975E+0 2.299959E+0 2.699994E+0 1.656566E-8 2.499974E+0 2.299957E+0 2.699993E+0 1.676768E-8 2.499976E+0 2.299954E+0 2.699992E+0 1.696970E-8 2.499980E+0 2.299953E+0 2.699992E+0 1.717172E-8 2.499983E+0 2.299958E+0 2.699993E+0 1.737374E-8 2.499982E+0 2.299963E+0 2.699995E+0 1.757576E-8 2.499979E+0 2.299961E+0 2.699994E+0 1.777778E-8 2.499980E+0 2.299958E+0 2.699993E+0 1.797980E-8 2.499984E+0 2.299958E+0 2.699993E+0 1.818182E-8 2.499987E+0 2.299962E+0 2.699994E+0 1.838384E-8 2.499985E+0 2.299967E+0 2.699995E+0 1.858586E-8 2.499982E+0 2.299965E+0 2.699995E+0 1.878788E-8 2.499983E+0 2.299963E+0 2.699994E+0 1.898990E-8 2.499986E+0 2.299963E+0 2.699993E+0 1.919192E-8 2.499989E+0 2.299967E+0 2.699994E+0 1.939394E-8 2.499987E+0 2.299972E+0 2.699996E+0 1.959596E-8 2.499984E+0 2.299969E+0 2.699995E+0 1.979798E-8 2.499985E+0 2.299967E+0 2.699994E+0 2.000000E-8 2.499988E+0 2.299964E+0 2.699984E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.149260E-5 1.536984E-5 8.662731E-6 2.020202E-10 5.162686E-6 8.269173E-6 3.232022E-6 4.040404E-10 3.822930E-6 6.370916E-6 2.313332E-6 6.060606E-10 2.806856E-6 4.916911E-6 1.621558E-6 8.080808E-10 2.633522E-6 4.619559E-6 1.520579E-6 1.010101E-9 2.465613E-6 4.331049E-6 1.422818E-6 1.212121E-9 2.460995E-6 4.308644E-6 1.421940E-6 1.414141E-9 2.504659E-6 4.364922E-6 1.449708E-6 1.616162E-9 2.519189E-6 4.384739E-6 1.457418E-6 1.818182E-9 2.473894E-6 4.329686E-6 1.423941E-6 2.020202E-9 2.431686E-6 4.278279E-6 1.394239E-6 2.222222E-9 2.435947E-6 4.281745E-6 1.421377E-6 2.424242E-9 2.452404E-6 4.299612E-6 1.463432E-6 2.626263E-9 2.472619E-6 4.321799E-6 1.470766E-6 2.828283E-9 2.499031E-6 4.351109E-6 1.420846E-6 3.030303E-9 2.521343E-6 4.374429E-6 1.462129E-6 3.232323E-9 2.502520E-6 4.337655E-6 1.438986E-6 3.434343E-9 2.474268E-6 4.287104E-6 6.539611E-7 3.636364E-9 2.476925E-6 4.284529E-6 6.250041E-7 3.838384E-9 2.520975E-6 4.346200E-6 5.553695E-7 4.040404E-9 2.555260E-6 4.401525E-6 3.123194E-7 4.242424E-9 2.516052E-6 4.409101E-6 6.926928E-8 4.444444E-9 2.462440E-6 4.407317E-6 1.788582E-7 4.646465E-9 2.448748E-6 4.420160E-6 4.290094E-7 4.848485E-9 2.478738E-6 4.449008E-6 5.590881E-7 5.050505E-9 2.504033E-6 4.459796E-6 3.089368E-7 5.252525E-9 2.501065E-6 4.361863E-6 5.878555E-8 5.454545E-9 2.493495E-6 4.246231E-6 5.783179E-7 5.656566E-9 2.560556E-6 4.257649E-6 4.885644E-7 5.858586E-9 2.694467E-6 4.382869E-6 0.0 6.060606E-9 2.823486E-6 4.533564E-6 0.0 6.262626E-9 2.927968E-6 4.812056E-6 0.0 6.464646E-9 3.029269E-6 5.107108E-6 -1.514869E-5 6.666667E-9 3.830072E-6 5.314613E-6 2.345259E-4 6.868687E-9 -3.010370E-6 5.458070E-6 2.166923E-3 7.070707E-9 -2.055330E-5 5.543415E-6 -7.647410E-3 7.272727E-9 -8.700325E-5 5.378881E-6 -6.138143E-2 7.474747E-9 5.034173E-4 5.190272E-6 1.505002E-1 7.676768E-9 3.159014E-3 -2.545994E-6 1.391919E+0 7.878788E-9 6.165749E-4 -3.809190E-5 1.942091E+0 8.080808E-9 -1.954225E-2 -9.920753E-5 2.052754E+0 8.282828E-9 -6.404737E-2 -2.278711E-4 2.077022E+0 8.484848E-9 -4.418207E-2 5.909860E-4 2.084907E+0 8.686869E-9 5.168245E-1 1.826660E-3 2.086836E+0 8.888889E-9 1.165453E+0 3.005578E-3 2.088099E+0 9.090909E-9 1.493480E+0 2.874562E-3 2.089116E+0 9.292929E-9 1.589247E+0 -1.993555E-3 2.089089E+0 9.494949E-9 1.625474E+0 -1.476154E-2 2.089027E+0 9.696970E-9 1.635150E+0 -3.387965E-2 2.089030E+0 9.898990E-9 1.642038E+0 -5.834555E-2 2.089063E+0 1.010101E-8 1.648897E+0 -8.232056E-2 2.089091E+0 1.030303E-8 1.649817E+0 4.712441E-2 2.089100E+0 1.050505E-8 1.650736E+0 3.140782E-1 2.089109E+0 1.070707E-8 1.651294E+0 6.208602E-1 2.089132E+0 1.090909E-8 1.651532E+0 8.498213E-1 2.089159E+0 1.111111E-8 1.651760E+0 9.685653E-1 2.089176E+0 1.131313E-8 1.651848E+0 1.056306E+0 2.089162E+0 1.151515E-8 1.651935E+0 1.107366E+0 2.089149E+0 1.171717E-8 1.651974E+0 1.123527E+0 2.089153E+0 1.191919E-8 1.651979E+0 1.134312E+0 2.089164E+0 1.212121E-8 1.651987E+0 1.144671E+0 2.089170E+0 1.232323E-8 1.652019E+0 1.148918E+0 2.089168E+0 1.252525E-8 1.652052E+0 1.151581E+0 2.089166E+0 1.272727E-8 1.652061E+0 1.153659E+0 2.089171E+0 1.292929E-8 1.652058E+0 1.154792E+0 2.089180E+0 1.313131E-8 1.652059E+0 1.155873E+0 2.089184E+0 1.333333E-8 1.652078E+0 1.156449E+0 2.089180E+0 1.353535E-8 1.652097E+0 1.156912E+0 2.089178E+0 1.373737E-8 1.652105E+0 1.157263E+0 2.089183E+0 1.393939E-8 1.652106E+0 1.157468E+0 2.089189E+0 1.414141E-8 1.652111E+0 1.157661E+0 2.089192E+0 1.434343E-8 1.652127E+0 1.157773E+0 2.089188E+0 1.454545E-8 1.652144E+0 1.157868E+0 2.089185E+0 1.474747E-8 1.652141E+0 1.157941E+0 2.089190E+0 1.494949E-8 1.652131E+0 1.157991E+0 2.089195E+0 1.515152E-8 1.652128E+0 1.158038E+0 2.089197E+0 1.535354E-8 1.652143E+0 1.158068E+0 2.089193E+0 1.555556E-8 1.652158E+0 1.158095E+0 2.089190E+0 1.575758E-8 1.652154E+0 1.158119E+0 2.089194E+0 1.595960E-8 1.652145E+0 1.158139E+0 2.089199E+0 1.616162E-8 1.652143E+0 1.158159E+0 2.089199E+0 1.636364E-8 1.652156E+0 1.158180E+0 2.089196E+0 1.656566E-8 1.652168E+0 1.158201E+0 2.089193E+0 1.676768E-8 1.652164E+0 1.158202E+0 2.089197E+0 1.696970E-8 1.652156E+0 1.158189E+0 2.089201E+0 1.717172E-8 1.652155E+0 1.158180E+0 2.089201E+0 1.737374E-8 1.652166E+0 1.158191E+0 2.089197E+0 1.757576E-8 1.652176E+0 1.158203E+0 2.089195E+0 1.777778E-8 1.652171E+0 1.158205E+0 2.089198E+0 1.797980E-8 1.652164E+0 1.158199E+0 2.089202E+0 1.818182E-8 1.652163E+0 1.158197E+0 2.089202E+0 1.838384E-8 1.652173E+0 1.158207E+0 2.089198E+0 1.858586E-8 1.652182E+0 1.158217E+0 2.089196E+0 1.878788E-8 1.652177E+0 1.158217E+0 2.089199E+0 1.898990E-8 1.652170E+0 1.158213E+0 2.089203E+0 1.919192E-8 1.652170E+0 1.158212E+0 2.089202E+0 1.939394E-8 1.652178E+0 1.158219E+0 2.089199E+0 1.959596E-8 1.652186E+0 1.158227E+0 2.089197E+0 1.979798E-8 1.652178E+0 1.158224E+0 2.089200E+0 2.000000E-8 1.652170E+0 1.158216E+0 2.089203E+0 | |[End data_o | |====================================================================== [End]