|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ14 | TinyLogic(tm) UHS Inverter with Schmitt Trigger Input | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz14k8x_165.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.352787E-1 -6.787791E-1 -5.914209E-1 -1.700000E+0 -5.672800E-1 -6.108007E-1 -5.233861E-1 -1.600000E+0 -4.995484E-1 -5.430837E-1 -4.556278E-1 -1.500000E+0 -4.321573E-1 -4.756937E-1 -3.882146E-1 -1.400000E+0 -3.652121E-1 -4.087238E-1 -3.212559E-1 -1.300000E+0 -2.988739E-1 -3.423127E-1 -2.549382E-1 -1.200000E+0 -2.334161E-1 -2.766816E-1 -1.896115E-1 -1.100000E+0 -1.693293E-1 -2.121955E-1 -1.260357E-1 -1.000000E+0 -1.076959E-1 -1.495543E-1 -6.633831E-2 -9.000000E-1 -5.148660E-2 -9.029315E-2 -1.964474E-2 -8.000000E-1 -1.148275E-2 -3.859977E-2 -7.402391E-3 -7.000000E-1 -1.886491E-3 -6.802346E-3 -4.282363E-3 -6.000000E-1 -6.473887E-4 -5.115595E-4 -1.252173E-3 -5.000000E-1 -8.738233E-5 -6.589806E-5 -1.307808E-4 -4.000000E-1 -5.585102E-6 -7.122680E-6 -4.870749E-6 -3.000000E-1 -2.509000E-7 -5.163608E-7 -1.185647E-7 -2.000000E-1 -3.595309E-8 -5.315988E-8 -3.239322E-8 -1.000000E-1 -2.412405E-8 -2.347676E-8 -2.550705E-8 2.220446E-16 -1.800136E-8 -1.651928E-8 -1.950003E-8 1.000000E-1 -1.199944E-8 -1.048882E-8 -1.350013E-8 2.000000E-1 -5.999483E-9 -4.486771E-9 -7.500263E-9 3.000000E-1 3.922287E-13 1.513813E-9 -1.500402E-9 4.000000E-1 6.000315E-9 7.514216E-9 4.499460E-9 5.000000E-1 1.200024E-8 1.351457E-8 1.049932E-8 6.000000E-1 1.800004E-8 1.951485E-8 1.649918E-8 7.000000E-1 2.400001E-8 2.551505E-8 2.249904E-8 8.000000E-1 2.999999E-8 3.151560E-8 2.849902E-8 9.000000E-1 3.599985E-8 3.751580E-8 3.449877E-8 1.000000E+0 4.199971E-8 4.351612E-8 4.049863E-8 1.100000E+0 4.799957E-8 4.951654E-8 4.649849E-8 1.200000E+0 5.399932E-8 5.551674E-8 5.249858E-8 1.300000E+0 5.999952E-8 6.151694E-8 5.849844E-8 1.400000E+0 6.599927E-8 6.751736E-8 6.449807E-8 1.500000E+0 7.199924E-8 7.351756E-8 7.049794E-8 1.600000E+0 7.799921E-8 7.951798E-8 7.649780E-8 1.700000E+0 8.399873E-8 8.551841E-8 8.249766E-8 1.800000E+0 8.999894E-8 9.151861E-8 8.849752E-8 | [POWER Clamp] 0.0 8.999894E-8 8.251808E-8 9.749731E-8 -10.000000E-2 9.599868E-8 8.851874E-8 1.034976E-7 -2.000000E-1 1.019987E-7 9.451871E-8 1.094970E-7 -3.000000E-1 1.079984E-7 1.005191E-7 1.154969E-7 -4.000000E-1 1.139984E-7 1.065193E-7 1.214968E-7 -5.000000E-1 1.199979E-7 1.125198E-7 1.274966E-7 -6.000000E-1 1.259979E-7 1.185206E-7 1.334965E-7 -7.000000E-1 1.319978E-7 1.245208E-7 1.394963E-7 -8.000000E-1 1.379983E-7 1.305210E-7 1.454967E-7 -9.000000E-1 1.439982E-7 1.365217E-7 1.514961E-7 -10.000000E-1 1.499978E-7 1.425214E-7 1.574959E-7 -1.100000E+0 1.559978E-7 1.485216E-7 1.634958E-7 -1.200000E+0 1.619977E-7 1.545219E-7 1.694957E-7 -1.300000E+0 1.679977E-7 1.605225E-7 1.754955E-7 -1.400000E+0 1.739977E-7 1.665227E-7 1.814958E-7 -1.500000E+0 1.799972E-7 1.725229E-7 1.874957E-7 -1.600000E+0 1.859967E-7 1.785232E-7 1.934955E-7 -1.700000E+0 1.919972E-7 1.845238E-7 1.994954E-7 -1.800000E+0 1.979971E-7 1.905245E-7 2.054953E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.887082E-2 7.075743E-2 1.392184E-1 -1.700000E+0 9.230830E-2 6.613479E-2 1.303778E-1 -1.600000E+0 8.578652E-2 6.140920E-2 1.215838E-1 -1.500000E+0 7.933424E-2 5.666678E-2 1.128404E-1 -1.400000E+0 7.296193E-2 5.197248E-2 1.041525E-1 -1.300000E+0 6.667650E-2 4.735299E-2 9.552693E-2 -1.200000E+0 6.048489E-2 4.282018E-2 8.697471E-2 -1.100000E+0 5.439531E-2 3.838262E-2 7.851850E-2 -10.000000E-1 4.841923E-2 3.404857E-2 7.022166E-2 -9.000000E-1 4.257672E-2 2.982807E-2 6.231916E-2 -8.000000E-1 3.691239E-2 2.573549E-2 5.493626E-2 -7.000000E-1 3.154624E-2 2.179059E-2 4.768570E-2 -6.000000E-1 2.652484E-2 1.802913E-2 4.051123E-2 -5.000000E-1 2.166932E-2 1.452001E-2 3.342235E-2 -4.000000E-1 1.695321E-2 1.123678E-2 2.643396E-2 -3.000000E-1 1.239596E-2 8.120645E-3 1.956618E-2 -2.000000E-1 8.025267E-3 5.185385E-3 1.284577E-2 -10.000000E-2 3.877463E-3 2.463838E-3 6.308147E-3 0.0 4.378976E-7 4.054320E-7 4.663506E-7 1.000000E-1 -3.478712E-3 -2.126524E-3 -5.838646E-3 2.000000E-1 -6.468250E-3 -3.875531E-3 -1.100068E-2 3.000000E-1 -8.966229E-3 -5.252845E-3 -1.547616E-2 4.000000E-1 -1.098013E-2 -6.278532E-3 -1.926384E-2 5.000000E-1 -1.253444E-2 -6.995169E-3 -2.237726E-2 6.000000E-1 -1.367997E-2 -7.470475E-3 -2.485476E-2 7.000000E-1 -1.449656E-2 -7.782930E-3 -2.676953E-2 8.000000E-1 -1.507870E-2 -7.998442E-3 -2.822886E-2 9.000000E-1 -1.551042E-2 -8.159728E-3 -2.935334E-2 1.000000E+0 -1.585065E-2 -8.290543E-3 -3.024823E-2 1.100000E+0 -1.613497E-2 -8.403401E-3 -3.098907E-2 1.200000E+0 -1.638358E-2 -8.504960E-3 -3.162439E-2 1.300000E+0 -1.660793E-2 -8.598912E-3 -3.218438E-2 1.400000E+0 -1.681480E-2 -8.687418E-3 -3.268814E-2 1.500000E+0 -1.700839E-2 -8.771814E-3 -3.314830E-2 1.600000E+0 -1.719146E-2 -8.852975E-3 -3.357357E-2 1.700000E+0 -1.736592E-2 -8.931503E-3 -3.397028E-2 1.800000E+0 -1.753317E-2 -9.007833E-3 -3.434313E-2 1.900000E+0 -1.769423E-2 -9.082364E-3 -3.469578E-2 2.000000E+0 -1.784994E-2 -9.156638E-3 -3.503112E-2 2.100000E+0 -1.800106E-2 -9.246428E-3 -3.535148E-2 2.200000E+0 -1.815122E-2 -9.481477E-3 -3.565877E-2 2.300000E+0 -1.834972E-2 -1.129539E-2 -3.595485E-2 2.400000E+0 -1.896233E-2 -2.988804E-2 -3.625305E-2 2.500000E+0 -2.069787E-2 -8.755076E-2 -3.677381E-2 2.600000E+0 -3.029074E-2 -1.663107E-1 -3.863768E-2 2.700000E+0 -7.897554E-2 -2.532554E-1 -4.244280E-2 2.800000E+0 -1.566197E-1 -3.441291E-1 -4.775465E-2 2.900000E+0 -2.439783E-1 -4.372483E-1 -7.765532E-2 3.000000E+0 -3.354516E-1 -5.318027E-1 -1.500524E-1 3.100000E+0 -4.291247E-1 -6.273541E-1 -2.373973E-1 3.200000E+0 -5.241489E-1 -7.236306E-1 -3.296033E-1 3.300000E+0 -6.200880E-1 -8.204589E-1 -4.240841E-1 3.400000E+0 -7.166801E-1 -9.177205E-1 -5.198687E-1 3.500000E+0 -8.137626E-1 -1.015331E+0 -6.164943E-1 3.600000E+0 -9.112267E-1 -1.113229E+0 -7.137056E-1 | [Pulldown] -1.800000E+0 -9.025387E-1 -9.623872E-1 -8.420148E-1 -1.700000E+0 -8.053413E-1 -8.650941E-1 -7.446675E-1 -1.600000E+0 -7.085906E-1 -7.682210E-1 -6.478407E-1 -1.500000E+0 -6.124273E-1 -6.718800E-1 -5.517570E-1 -1.400000E+0 -5.170710E-1 -5.762347E-1 -4.568222E-1 -1.300000E+0 -4.228987E-1 -4.815401E-1 -3.639060E-1 -1.200000E+0 -3.305931E-1 -3.882030E-1 -2.754434E-1 -1.100000E+0 -2.416741E-1 -2.969664E-1 -1.999680E-1 -1.000000E+0 -1.602990E-1 -2.093449E-1 -1.426814E-1 -9.000000E-1 -9.747312E-2 -1.290333E-1 -9.888547E-2 -8.000000E-1 -6.056855E-2 -6.611981E-2 -8.201160E-2 -7.000000E-1 -4.803869E-2 -3.493496E-2 -7.081798E-2 -6.000000E-1 -4.045053E-2 -2.631110E-2 -5.964568E-2 -5.000000E-1 -3.322397E-2 -2.133351E-2 -4.930447E-2 -4.000000E-1 -2.625386E-2 -1.666399E-2 -3.933583E-2 -3.000000E-1 -1.940633E-2 -1.215317E-2 -2.940447E-2 -2.000000E-1 -1.270320E-2 -7.828130E-3 -1.950587E-2 -1.000000E-1 -6.206450E-3 -3.749514E-3 -9.684819E-3 2.220446E-16 -8.637664E-7 -8.122117E-7 -9.009801E-7 1.000000E-1 5.654703E-3 3.301276E-3 9.095010E-3 2.000000E-1 1.058155E-2 6.119360E-3 1.719740E-2 3.000000E-1 1.479521E-2 8.468516E-3 2.430484E-2 4.000000E-1 1.831368E-2 1.036593E-2 3.041983E-2 5.000000E-1 2.115802E-2 1.183330E-2 3.554695E-2 6.000000E-1 2.335596E-2 1.290309E-2 3.969243E-2 7.000000E-1 2.495436E-2 1.362997E-2 4.287318E-2 8.000000E-1 2.604130E-2 1.409679E-2 4.515066E-2 9.000000E-1 2.674999E-2 1.439514E-2 4.667635E-2 1.000000E+0 2.721732E-2 1.459584E-2 4.767155E-2 1.100000E+0 2.754298E-2 1.474156E-2 4.833899E-2 1.200000E+0 2.778624E-2 1.485540E-2 4.881427E-2 1.300000E+0 2.797997E-2 1.494983E-2 4.917569E-2 1.400000E+0 2.814251E-2 1.503179E-2 4.946695E-2 1.500000E+0 2.828448E-2 1.510536E-2 4.971293E-2 1.600000E+0 2.841229E-2 1.517306E-2 4.992842E-2 1.700000E+0 2.853003E-2 1.523650E-2 5.012255E-2 1.800000E+0 2.864034E-2 1.529676E-2 5.030122E-2 1.900000E+0 2.874505E-2 1.535461E-2 5.046838E-2 2.000000E+0 2.884545E-2 1.541085E-2 5.062678E-2 2.100000E+0 2.894245E-2 1.547275E-2 5.077834E-2 2.200000E+0 2.903675E-2 1.563114E-2 5.092451E-2 2.300000E+0 2.912904E-2 1.603350E-2 5.106636E-2 2.400000E+0 2.922759E-2 1.658508E-2 5.120474E-2 2.500000E+0 2.950310E-2 1.721144E-2 5.134035E-2 2.600000E+0 3.022293E-2 1.787873E-2 5.147389E-2 2.700000E+0 3.115270E-2 1.856385E-2 5.161486E-2 2.800000E+0 3.216432E-2 1.925049E-2 5.207472E-2 2.900000E+0 3.321160E-2 1.992467E-2 5.342201E-2 3.000000E+0 3.427090E-2 2.057137E-2 5.505716E-2 3.100000E+0 3.532575E-2 2.117214E-2 5.675784E-2 3.200000E+0 3.636170E-2 2.170140E-2 5.846794E-2 3.300000E+0 3.736389E-2 2.211796E-2 6.016210E-2 3.400000E+0 3.831490E-2 2.233889E-2 6.182358E-2 3.500000E+0 3.919178E-2 2.210569E-2 6.343808E-2 3.600000E+0 3.996022E-2 1.937455E-2 6.499073E-2 | [Ramp] dV/dt_r 5.188E-1/5.834E-10 2.788E-1/8.384E-10 8.301E-1/3.518E-10 dV/dt_f 7.179E-1/1.048E-9 3.922E-1/1.519E-9 9.309E-1/5.429E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799992E+0 1.649991E+0 1.949994E+0 2.020202E-10 1.799997E+0 1.649995E+0 1.949998E+0 4.040404E-10 1.799998E+0 1.649997E+0 1.949999E+0 6.060606E-10 1.799998E+0 1.649997E+0 1.949999E+0 8.080808E-10 1.799998E+0 1.649998E+0 1.949999E+0 1.010101E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.212121E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.414141E-9 1.799999E+0 1.649998E+0 1.949999E+0 1.616162E-9 1.799998E+0 1.649998E+0 1.949999E+0 1.818182E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.020202E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.222222E-9 1.799999E+0 1.649998E+0 1.949999E+0 2.424242E-9 1.799998E+0 1.649998E+0 1.949999E+0 2.626263E-9 1.799998E+0 1.649998E+0 1.949999E+0 2.828283E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.030303E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.232323E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.434343E-9 1.799998E+0 1.649998E+0 1.949999E+0 3.636364E-9 1.799999E+0 1.649998E+0 1.949999E+0 3.838384E-9 1.799999E+0 1.649998E+0 1.949999E+0 4.040404E-9 1.799999E+0 1.649998E+0 1.949999E+0 4.242424E-9 1.799999E+0 1.649998E+0 1.949999E+0 4.444444E-9 1.799999E+0 1.649998E+0 1.949999E+0 4.646465E-9 1.799998E+0 1.649998E+0 1.949999E+0 4.848485E-9 1.799999E+0 1.649998E+0 1.949999E+0 5.050505E-9 1.799999E+0 1.649998E+0 1.949999E+0 5.252525E-9 1.800000E+0 1.649998E+0 1.949999E+0 5.454545E-9 1.800000E+0 1.649998E+0 1.949999E+0 5.656566E-9 1.800000E+0 1.649998E+0 1.949999E+0 5.858586E-9 1.800000E+0 1.649998E+0 1.949999E+0 6.060606E-9 1.800000E+0 1.649998E+0 1.949999E+0 6.262626E-9 1.800000E+0 1.649998E+0 1.949999E+0 6.464646E-9 1.800000E+0 1.649998E+0 1.949999E+0 6.666667E-9 1.800000E+0 1.649998E+0 1.949999E+0 6.868687E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.070707E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.272727E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.474747E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.676768E-9 1.800000E+0 1.649998E+0 1.949998E+0 7.878788E-9 1.799999E+0 1.649998E+0 1.949998E+0 8.080808E-9 1.799999E+0 1.649998E+0 1.950000E+0 8.282828E-9 1.799999E+0 1.649998E+0 1.950018E+0 8.484848E-9 1.799998E+0 1.649997E+0 1.950107E+0 8.686869E-9 1.799996E+0 1.649997E+0 1.949950E+0 8.888889E-9 1.799991E+0 1.649997E+0 1.949094E+0 9.090909E-9 1.800019E+0 1.649996E+0 1.948168E+0 9.292929E-9 1.800075E+0 1.649995E+0 1.947807E+0 9.494949E-9 1.800098E+0 1.649992E+0 1.947674E+0 9.696970E-9 1.800116E+0 1.649990E+0 1.955901E+0 9.898990E-9 1.800051E+0 1.649984E+0 1.953538E+0 1.010101E-8 1.799467E+0 1.649998E+0 1.833079E+0 1.030303E-8 1.798734E+0 1.650032E+0 1.574620E+0 1.050505E-8 1.798339E+0 1.650065E+0 1.157283E+0 1.070707E-8 1.797944E+0 1.650074E+0 8.333356E-1 1.090909E-8 1.797549E+0 1.650075E+0 6.620721E-1 1.111111E-8 1.797160E+0 1.650083E+0 5.183640E-1 1.131313E-8 1.798974E+0 1.650088E+0 4.822010E-1 1.151515E-8 1.804033E+0 1.650086E+0 4.595419E-1 1.171717E-8 1.808875E+0 1.650021E+0 4.409497E-1 1.191919E-8 1.812037E+0 1.649800E+0 4.326615E-1 1.212121E-8 1.781024E+0 1.649572E+0 4.245708E-1 1.232323E-8 1.671590E+0 1.649240E+0 4.198861E-1 1.252525E-8 1.536886E+0 1.648999E+0 4.163022E-1 1.272727E-8 1.350733E+0 1.648818E+0 4.134850E-1 1.292929E-8 1.195819E+0 1.648655E+0 4.122033E-1 1.313131E-8 1.053006E+0 1.648610E+0 4.109533E-1 1.333333E-8 9.265643E-1 1.648569E+0 4.100796E-1 1.353535E-8 8.521805E-1 1.648349E+0 4.093105E-1 1.373737E-8 7.789775E-1 1.648020E+0 4.087674E-1 1.393939E-8 7.359339E-1 1.647861E+0 4.085885E-1 1.414141E-8 7.041031E-1 1.648475E+0 4.084065E-1 1.434343E-8 6.775940E-1 1.649119E+0 4.081970E-1 1.454545E-8 6.641616E-1 1.650952E+0 4.079810E-1 1.474747E-8 6.509760E-1 1.653144E+0 4.078609E-1 1.494949E-8 6.429967E-1 1.655278E+0 4.078663E-1 1.515152E-8 6.365644E-1 1.657247E+0 4.078627E-1 1.535354E-8 6.312751E-1 1.657992E+0 4.077928E-1 1.555556E-8 6.282118E-1 1.658504E+0 4.077101E-1 1.575758E-8 6.252110E-1 1.647280E+0 4.076811E-1 1.595960E-8 6.233459E-1 1.623494E+0 4.077096E-1 1.616162E-8 6.217411E-1 1.594093E+0 4.077295E-1 1.636364E-8 6.204662E-1 1.529532E+0 4.076961E-1 1.656566E-8 6.197087E-1 1.459724E+0 4.076549E-1 1.676768E-8 6.189688E-1 1.389113E+0 4.076478E-1 1.696970E-8 6.185125E-1 1.317797E+0 4.076708E-1 1.717172E-8 6.181035E-1 1.249859E+0 4.076873E-1 1.737374E-8 6.177842E-1 1.200335E+0 4.076690E-1 1.757576E-8 6.175794E-1 1.152810E+0 4.076469E-1 1.777778E-8 6.173806E-1 1.114631E+0 4.076492E-1 1.797980E-8 6.172710E-1 1.083137E+0 4.076690E-1 1.818182E-8 6.171713E-1 1.053602E+0 4.076822E-1 1.838384E-8 6.170864E-1 1.033549E+0 4.076636E-1 1.858586E-8 6.170171E-1 1.014150E+0 4.076428E-1 1.878788E-8 6.169498E-1 9.993289E-1 4.076468E-1 1.898990E-8 6.169100E-1 9.871624E-1 4.076652E-1 1.919192E-8 6.168719E-1 9.758846E-1 4.076769E-1 1.939394E-8 6.168388E-1 9.684839E-1 4.076591E-1 1.959596E-8 6.168101E-1 9.612003E-1 4.076404E-1 1.979798E-8 6.167868E-1 9.554447E-1 4.076517E-1 2.000000E-8 6.168329E-1 9.503982E-1 4.076770E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.935239E-1 4.263866E-1 1.296833E+0 2.020202E-10 7.935211E-1 4.263816E-1 1.296834E+0 4.040404E-10 7.935192E-1 4.263781E-1 1.296834E+0 6.060606E-10 7.935177E-1 4.263759E-1 1.296834E+0 8.080808E-10 7.935173E-1 4.263739E-1 1.296834E+0 1.010101E-9 7.935170E-1 4.263739E-1 1.296834E+0 1.212121E-9 7.935169E-1 4.263739E-1 1.296834E+0 1.414141E-9 7.935170E-1 4.263739E-1 1.296834E+0 1.616162E-9 7.935170E-1 4.263738E-1 1.296834E+0 1.818182E-9 7.935170E-1 4.263738E-1 1.296834E+0 2.020202E-9 7.935170E-1 4.263739E-1 1.296834E+0 2.222222E-9 7.935170E-1 4.263739E-1 1.296834E+0 2.424242E-9 7.935170E-1 4.263739E-1 1.296834E+0 2.626263E-9 7.935170E-1 4.263739E-1 1.296834E+0 2.828283E-9 7.935170E-1 4.263739E-1 1.296834E+0 3.030303E-9 7.935169E-1 4.263739E-1 1.296834E+0 3.232323E-9 7.935169E-1 4.263740E-1 1.296834E+0 3.434343E-9 7.935169E-1 4.263740E-1 1.296834E+0 3.636364E-9 7.935169E-1 4.263739E-1 1.296834E+0 3.838384E-9 7.935169E-1 4.263739E-1 1.296834E+0 4.040404E-9 7.935169E-1 4.263739E-1 1.296834E+0 4.242424E-9 7.935169E-1 4.263739E-1 1.296834E+0 4.444444E-9 7.935169E-1 4.263739E-1 1.296834E+0 4.646465E-9 7.935180E-1 4.263739E-1 1.296834E+0 4.848485E-9 7.935146E-1 4.263738E-1 1.296834E+0 5.050505E-9 7.935141E-1 4.263739E-1 1.296834E+0 5.252525E-9 7.935136E-1 4.263739E-1 1.296834E+0 5.454545E-9 7.935135E-1 4.263739E-1 1.296834E+0 5.656566E-9 7.935135E-1 4.263739E-1 1.296834E+0 5.858586E-9 7.935135E-1 4.263739E-1 1.296834E+0 6.060606E-9 7.935134E-1 4.263740E-1 1.296834E+0 6.262626E-9 7.935133E-1 4.263742E-1 1.296834E+0 6.464646E-9 7.935134E-1 4.263741E-1 1.296834E+0 6.666667E-9 7.935135E-1 4.263739E-1 1.296834E+0 6.868687E-9 7.935135E-1 4.263738E-1 1.296834E+0 7.070707E-9 7.935134E-1 4.263738E-1 1.296834E+0 7.272727E-9 7.935132E-1 4.263739E-1 1.296834E+0 7.474747E-9 7.935134E-1 4.263739E-1 1.296834E+0 7.676768E-9 7.935135E-1 4.263739E-1 1.296834E+0 7.878788E-9 7.935143E-1 4.263740E-1 1.296834E+0 8.080808E-9 7.935128E-1 4.263740E-1 1.296835E+0 8.282828E-9 7.935106E-1 4.263740E-1 1.296836E+0 8.484848E-9 7.935131E-1 4.263743E-1 1.296778E+0 8.686869E-9 7.935162E-1 4.263745E-1 1.296547E+0 8.888889E-9 7.935139E-1 4.263750E-1 1.296628E+0 9.090909E-9 7.935219E-1 4.263758E-1 1.299946E+0 9.292929E-9 7.934468E-1 4.263766E-1 1.305824E+0 9.494949E-9 7.932981E-1 4.263791E-1 1.299976E+0 9.696970E-9 7.931361E-1 4.263818E-1 1.228529E+0 9.898990E-9 7.928796E-1 4.263781E-1 1.040723E+0 1.010101E-8 7.928713E-1 4.263849E-1 6.312370E-1 1.030303E-8 7.948567E-1 4.263567E-1 2.086218E-1 1.050505E-8 7.997212E-1 4.263275E-1 5.679687E-2 1.070707E-8 8.047595E-1 4.262347E-1 1.923772E-2 1.090909E-8 8.107180E-1 4.261220E-1 8.271476E-3 1.111111E-8 8.163032E-1 4.260134E-1 9.137957E-3 1.131313E-8 8.037668E-1 4.259387E-1 3.794502E-3 1.151515E-8 7.373066E-1 4.257809E-1 2.777318E-3 1.171717E-8 6.392194E-1 4.257135E-1 1.861487E-3 1.191919E-8 4.985491E-1 4.258751E-1 1.202440E-3 1.212121E-8 3.433296E-1 4.260611E-1 5.719712E-4 1.232323E-8 1.894992E-1 4.267616E-1 4.341438E-4 1.252525E-8 8.071806E-2 4.284315E-1 4.555403E-4 1.272727E-8 4.761062E-2 4.304252E-1 4.066007E-4 1.292929E-8 1.701912E-2 4.326054E-1 2.167778E-4 1.313131E-8 6.294179E-3 4.359787E-1 4.408280E-5 1.333333E-8 8.786048E-3 4.394019E-1 7.416052E-5 1.353535E-8 1.015549E-2 4.435617E-1 1.605947E-4 1.373737E-8 5.748921E-3 4.481721E-1 1.740246E-4 1.393939E-8 1.114299E-3 4.514635E-1 6.984715E-5 1.414141E-8 6.120325E-4 4.487844E-1 -2.015293E-5 1.434343E-8 2.329994E-3 4.458799E-1 1.848077E-5 1.454545E-8 3.304634E-3 4.309027E-1 8.719817E-5 1.474747E-8 1.450985E-3 4.005058E-1 9.747511E-5 1.494949E-8 -5.017736E-4 3.640007E-1 3.122606E-5 1.515152E-8 -3.143361E-4 3.264597E-1 -2.336281E-5 1.535354E-8 7.881459E-4 2.812612E-1 8.242144E-6 1.555556E-8 1.374644E-3 2.346003E-1 5.630851E-5 1.575758E-8 4.382092E-4 1.871773E-1 6.015511E-5 1.595960E-8 -5.440911E-4 1.389386E-1 1.666917E-5 1.616162E-8 -2.936020E-4 9.327351E-2 -1.755138E-5 1.636364E-8 3.667217E-4 6.372507E-2 6.250660E-6 1.656566E-8 6.784445E-4 3.658148E-2 3.871053E-5 1.676768E-8 1.672309E-4 2.102436E-2 3.774466E-5 1.696970E-8 -3.642432E-4 1.561900E-2 7.492078E-6 1.717172E-8 -1.666239E-4 1.078949E-2 -1.501877E-5 1.737374E-8 2.126994E-4 9.098759E-3 4.668253E-6 1.757576E-8 3.640504E-4 7.748670E-3 2.893489E-5 1.777778E-8 7.600573E-5 6.527419E-3 2.604099E-5 1.797980E-8 -2.201446E-4 5.398322E-3 3.720067E-6 1.818182E-8 -8.079150E-5 4.363436E-3 -1.206493E-5 1.838384E-8 1.351140E-4 3.784486E-3 3.780719E-6 1.858586E-8 2.043805E-4 3.236940E-3 2.180501E-5 1.878788E-8 3.959978E-5 2.738682E-3 1.803621E-5 1.898990E-8 -1.278646E-4 2.269000E-3 1.632236E-6 1.919192E-8 -3.396125E-5 1.839247E-3 -9.380223E-6 1.939394E-8 8.882165E-5 1.583687E-3 3.128534E-6 1.959596E-8 1.175302E-4 1.333392E-3 1.634826E-5 1.979798E-8 2.069642E-5 1.117141E-3 9.024248E-6 2.000000E-8 -7.657753E-5 9.166897E-4 -7.834702E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.167832E-1 9.271483E-1 4.076515E-1 2.020202E-10 6.167785E-1 9.271464E-1 4.076470E-1 4.040404E-10 6.167757E-1 9.271442E-1 4.076454E-1 6.060606E-10 6.167736E-1 9.271424E-1 4.076442E-1 8.080808E-10 6.167731E-1 9.271419E-1 4.076439E-1 1.010101E-9 6.167726E-1 9.271414E-1 4.076437E-1 1.212121E-9 6.167725E-1 9.271413E-1 4.076436E-1 1.414141E-9 6.167725E-1 9.271413E-1 4.076436E-1 1.616162E-9 6.167725E-1 9.271414E-1 4.076436E-1 1.818182E-9 6.167725E-1 9.271414E-1 4.076436E-1 2.020202E-9 6.167726E-1 9.271413E-1 4.076436E-1 2.222222E-9 6.167725E-1 9.271414E-1 4.076436E-1 2.424242E-9 6.167725E-1 9.271414E-1 4.076436E-1 2.626263E-9 6.167725E-1 9.271414E-1 4.076436E-1 2.828283E-9 6.167726E-1 9.271413E-1 4.076436E-1 3.030303E-9 6.167726E-1 9.271413E-1 4.076436E-1 3.232323E-9 6.167725E-1 9.271413E-1 4.076436E-1 3.434343E-9 6.167725E-1 9.271413E-1 4.076436E-1 3.636364E-9 6.167725E-1 9.271413E-1 4.076436E-1 3.838384E-9 6.167726E-1 9.271413E-1 4.076436E-1 4.040404E-9 6.167726E-1 9.271413E-1 4.076436E-1 4.242424E-9 6.167726E-1 9.271413E-1 4.076436E-1 4.444444E-9 6.167725E-1 9.271414E-1 4.076436E-1 4.646465E-9 6.167725E-1 9.271414E-1 4.076436E-1 4.848485E-9 6.167726E-1 9.271413E-1 4.076436E-1 5.050505E-9 6.167726E-1 9.271413E-1 4.076436E-1 5.252525E-9 6.167726E-1 9.271413E-1 4.076436E-1 5.454545E-9 6.167726E-1 9.271414E-1 4.076436E-1 5.656566E-9 6.167725E-1 9.271414E-1 4.076436E-1 5.858586E-9 6.167726E-1 9.271413E-1 4.076436E-1 6.060606E-9 6.167726E-1 9.271412E-1 4.076436E-1 6.262626E-9 6.167726E-1 9.271413E-1 4.076436E-1 6.464646E-9 6.167725E-1 9.271414E-1 4.076436E-1 6.666667E-9 6.167725E-1 9.271414E-1 4.076436E-1 6.868687E-9 6.167725E-1 9.271413E-1 4.076436E-1 7.070707E-9 6.167725E-1 9.271412E-1 4.076436E-1 7.272727E-9 6.167725E-1 9.271413E-1 4.076436E-1 7.474747E-9 6.167724E-1 9.271414E-1 4.076437E-1 7.676768E-9 6.167724E-1 9.271413E-1 4.076437E-1 7.878788E-9 6.167725E-1 9.271412E-1 4.076436E-1 8.080808E-9 6.167726E-1 9.271411E-1 4.076436E-1 8.282828E-9 6.167726E-1 9.271411E-1 4.076436E-1 8.484848E-9 6.167725E-1 9.271412E-1 4.076436E-1 8.686869E-9 6.167725E-1 9.271412E-1 4.076448E-1 8.888889E-9 6.167724E-1 9.271411E-1 4.076419E-1 9.090909E-9 6.167723E-1 9.271411E-1 4.076414E-1 9.292929E-9 6.167721E-1 9.271413E-1 4.076409E-1 9.494949E-9 6.167719E-1 9.271414E-1 4.076410E-1 9.696970E-9 6.167718E-1 9.271411E-1 4.076412E-1 9.898990E-9 6.167717E-1 9.271406E-1 4.076327E-1 1.010101E-8 6.167716E-1 9.271401E-1 4.076452E-1 1.030303E-8 6.167718E-1 9.271401E-1 4.078032E-1 1.050505E-8 6.167721E-1 9.271400E-1 4.085781E-1 1.070707E-8 6.167731E-1 9.271391E-1 4.050706E-1 1.090909E-8 6.167547E-1 9.271380E-1 4.232415E-1 1.111111E-8 6.167300E-1 9.271467E-1 6.908694E-1 1.131313E-8 6.168052E-1 9.271469E-1 1.436966E+0 1.151515E-8 6.171303E-1 9.271429E-1 1.782582E+0 1.171717E-8 6.174131E-1 9.271397E-1 1.905874E+0 1.191919E-8 6.142339E-1 9.271384E-1 1.930291E+0 1.212121E-8 6.094479E-1 9.271377E-1 1.944030E+0 1.232323E-8 6.012068E-1 9.271472E-1 1.948498E+0 1.252525E-8 6.007920E-1 9.271601E-1 1.948985E+0 1.272727E-8 6.690224E-1 9.271738E-1 1.949360E+0 1.292929E-8 8.940032E-1 9.272353E-1 1.949699E+0 1.313131E-8 1.162467E+0 9.273675E-1 1.949792E+0 1.333333E-8 1.441728E+0 9.275019E-1 1.949860E+0 1.353535E-8 1.654986E+0 9.276302E-1 1.949899E+0 1.373737E-8 1.725858E+0 9.277546E-1 1.949913E+0 1.393939E-8 1.760748E+0 9.277287E-1 1.949927E+0 1.414141E-8 1.786851E+0 9.261441E-1 1.949934E+0 1.434343E-8 1.791841E+0 9.224126E-1 1.949941E+0 1.454545E-8 1.794825E+0 9.179542E-1 1.949947E+0 1.474747E-8 1.797594E+0 9.113929E-1 1.949953E+0 1.494949E-8 1.798920E+0 9.041844E-1 1.949958E+0 1.515152E-8 1.799145E+0 8.969007E-1 1.949959E+0 1.535354E-8 1.799348E+0 8.940575E-1 1.949960E+0 1.555556E-8 1.799463E+0 8.998631E-1 1.949963E+0 1.575758E-8 1.799568E+0 9.074189E-1 1.949967E+0 1.595960E-8 1.799668E+0 9.578538E-1 1.949970E+0 1.616162E-8 1.799765E+0 1.084843E+0 1.949970E+0 1.636364E-8 1.799842E+0 1.236275E+0 1.949971E+0 1.656566E-8 1.799852E+0 1.418619E+0 1.949973E+0 1.676768E-8 1.799855E+0 1.523819E+0 1.949976E+0 1.696970E-8 1.799878E+0 1.590478E+0 1.949979E+0 1.717172E-8 1.799910E+0 1.605685E+0 1.949978E+0 1.737374E-8 1.799933E+0 1.604409E+0 1.949977E+0 1.757576E-8 1.799930E+0 1.604981E+0 1.949984E+0 1.777778E-8 1.799926E+0 1.613509E+0 1.949993E+0 1.797980E-8 1.799935E+0 1.623103E+0 1.949998E+0 1.818182E-8 1.799949E+0 1.631481E+0 1.949993E+0 1.838384E-8 1.799958E+0 1.638159E+0 1.949988E+0 1.858586E-8 1.799955E+0 1.644781E+0 1.949990E+0 1.878788E-8 1.799952E+0 1.646511E+0 1.949994E+0 1.898990E-8 1.799956E+0 1.647542E+0 1.949995E+0 1.919192E-8 1.799961E+0 1.648437E+0 1.949993E+0 1.939394E-8 1.799965E+0 1.649164E+0 1.949991E+0 1.959596E-8 1.799964E+0 1.649382E+0 1.949993E+0 1.979798E-8 1.799963E+0 1.649591E+0 1.949996E+0 2.000000E-8 1.799964E+0 1.649665E+0 1.949987E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.076425E-5 1.463778E-5 7.773178E-6 2.020202E-10 5.514529E-6 8.873090E-6 3.316134E-6 4.040404E-10 4.186833E-6 6.973928E-6 2.411390E-6 6.060606E-10 3.179921E-6 5.532820E-6 1.732606E-6 8.080808E-10 3.008207E-6 5.284301E-6 1.642132E-6 1.010101E-9 2.841626E-6 5.042656E-6 1.554309E-6 1.212121E-9 2.829565E-6 5.007917E-6 1.546269E-6 1.414141E-9 2.863194E-6 5.034356E-6 1.561820E-6 1.616162E-9 2.872824E-6 5.037725E-6 1.565560E-6 1.818182E-9 2.833176E-6 4.993717E-6 1.545046E-6 2.020202E-9 2.798236E-6 4.951318E-6 1.526999E-6 2.222222E-9 2.834137E-6 4.933133E-6 1.546080E-6 2.424242E-9 2.888631E-6 4.921303E-6 1.574907E-6 2.626263E-9 2.881873E-6 4.939837E-6 1.579025E-6 2.828283E-9 2.774109E-6 5.008440E-6 1.542398E-6 3.030303E-9 2.678695E-6 5.067743E-6 1.512029E-6 3.232323E-9 2.707198E-6 5.033732E-6 1.544437E-6 3.434343E-9 2.764108E-6 4.978330E-6 1.591237E-6 3.636364E-9 2.810114E-6 4.982576E-6 1.579543E-6 3.838384E-9 2.841517E-6 5.066703E-6 1.489518E-6 4.040404E-9 2.868647E-6 5.132380E-6 1.417532E-6 4.242424E-9 2.863617E-6 5.059224E-6 1.481288E-6 4.444444E-9 2.852282E-6 4.958855E-6 1.571652E-6 4.646465E-9 2.843220E-6 4.960322E-6 1.604519E-6 4.848485E-9 2.836646E-6 5.073224E-6 1.574469E-6 5.050505E-9 2.828435E-6 5.156645E-6 1.549953E-6 5.252525E-9 2.810370E-6 5.062601E-6 1.558752E-6 5.454545E-9 2.790701E-6 4.939666E-6 1.572974E-6 5.656566E-9 2.803561E-6 4.956308E-6 1.562945E-6 5.858586E-9 2.845560E-6 5.097974E-6 1.531192E-6 6.060606E-9 2.875044E-6 5.196506E-6 1.506881E-6 6.262626E-9 2.841748E-6 5.078648E-6 1.519901E-6 6.464646E-9 2.800318E-6 4.932753E-6 1.537758E-6 6.666667E-9 2.802458E-6 4.952097E-6 1.564550E-6 6.868687E-9 2.836474E-6 5.092331E-6 1.597879E-6 7.070707E-9 2.876456E-6 5.186725E-6 1.615719E-6 7.272727E-9 2.942093E-6 5.084008E-6 1.566951E-6 7.474747E-9 3.010203E-6 4.962301E-6 1.511766E-6 7.676768E-9 2.970394E-6 5.009287E-6 1.514182E-6 7.878788E-9 2.866521E-6 5.156414E-6 1.550793E-6 8.080808E-9 2.796136E-6 5.254818E-6 1.582155E-6 8.282828E-9 2.851748E-6 5.169907E-6 1.593771E-6 8.484848E-9 2.915312E-6 5.073424E-6 1.604141E-6 8.686869E-9 2.931206E-6 5.109774E-6 2.185181E-6 8.888889E-9 2.924407E-6 5.209355E-6 1.103950E-6 9.090909E-9 2.961122E-6 5.247883E-6 1.092610E-6 9.292929E-9 3.143365E-6 5.082220E-6 1.081271E-6 9.494949E-9 3.329959E-6 4.910452E-6 6.594423E-7 9.696970E-9 3.417462E-6 5.171170E-6 2.227255E-7 9.898990E-9 3.467850E-6 5.593885E-6 -1.302997E-5 1.010101E-8 3.622449E-6 5.908553E-6 -2.936676E-5 1.030303E-8 4.085557E-6 5.903363E-6 9.096925E-5 1.050505E-8 4.561686E-6 5.899076E-6 2.080672E-3 1.070707E-8 4.150476E-6 5.949206E-6 2.058810E-3 1.090909E-8 -8.208782E-6 6.016329E-6 -7.500270E-3 1.111111E-8 -4.636485E-5 1.105033E-5 -4.046268E-2 1.131313E-8 -8.498909E-5 1.044573E-5 -7.896125E-2 1.151515E-8 -3.383176E-5 8.533466E-6 2.302285E-1 1.171717E-8 8.229949E-4 7.127714E-6 7.304447E-1 1.191919E-8 1.607386E-3 7.005256E-6 1.118875E+0 1.212121E-8 2.028582E-3 6.520268E-6 1.220642E+0 1.232323E-8 1.438377E-3 -2.140439E-7 1.267526E+0 1.252525E-8 -6.336192E-4 -8.968165E-6 1.280128E+0 1.272727E-8 -8.222848E-3 -2.107353E-5 1.286557E+0 1.292929E-8 -2.649500E-2 -4.492922E-5 1.292086E+0 1.313131E-8 -5.884928E-2 -7.660636E-5 1.295472E+0 1.333333E-8 -4.855024E-2 -1.085279E-4 1.295835E+0 1.353535E-8 3.379439E-2 -5.199535E-6 1.296179E+0 1.373737E-8 2.447841E-1 1.808481E-4 1.296362E+0 1.393939E-8 4.552356E-1 4.460651E-4 1.296513E+0 1.414141E-8 5.971714E-1 1.028938E-3 1.296603E+0 1.434343E-8 6.876207E-1 1.454709E-3 1.296624E+0 1.454545E-8 7.484534E-1 1.513820E-3 1.296644E+0 1.474747E-8 7.634768E-1 1.414836E-3 1.296668E+0 1.494949E-8 7.724618E-1 1.303988E-3 1.296692E+0 1.515152E-8 7.812875E-1 1.091252E-3 1.296708E+0 1.535354E-8 7.853559E-1 5.993369E-4 1.296716E+0 1.555556E-8 7.874858E-1 9.780391E-5 1.296725E+0 1.575758E-8 7.893282E-1 -1.849741E-3 1.296734E+0 1.595960E-8 7.903602E-1 -7.341554E-3 1.296743E+0 1.616162E-8 7.913687E-1 -1.456391E-2 1.296748E+0 1.636364E-8 7.918833E-1 -2.222342E-2 1.296749E+0 1.656566E-8 7.922424E-1 -3.186316E-2 1.296751E+0 1.676768E-8 7.925498E-1 -4.172892E-2 1.296757E+0 1.696970E-8 7.927404E-1 -3.801820E-2 1.296764E+0 1.717172E-8 7.929283E-1 -2.543886E-2 1.296766E+0 1.737374E-8 7.930255E-1 -8.444722E-3 1.296766E+0 1.757576E-8 7.931016E-1 3.615592E-2 1.296768E+0 1.777778E-8 7.931674E-1 1.079490E-1 1.296772E+0 1.797980E-8 7.932142E-1 1.818823E-1 1.296777E+0 1.818182E-8 7.932607E-1 2.492326E-1 1.296778E+0 1.838384E-8 7.932908E-1 3.073935E-1 1.296777E+0 1.858586E-8 7.933182E-1 3.651336E-1 1.296778E+0 1.878788E-8 7.933461E-1 3.851534E-1 1.296781E+0 1.898990E-8 7.933749E-1 3.963892E-1 1.296784E+0 1.919192E-8 7.934036E-1 4.060325E-1 1.296785E+0 1.939394E-8 7.933900E-1 4.140055E-1 1.296784E+0 1.959596E-8 7.933723E-1 4.169040E-1 1.296784E+0 1.979798E-8 7.933687E-1 4.197050E-1 1.296786E+0 2.000000E-8 7.933834E-1 4.213345E-1 1.296788E+0 | |[End data_o | |====================================================================== [End]