|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ04 | TinyLogic(tm) UHS Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz04k8x_450.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224263E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129636E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904630E+0 -3.600000E+0 -1.876972E+0 -1.921062E+0 -1.835134E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141655E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046659E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778184E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090689E-1 -9.525059E-1 -8.658491E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972590E-1 -2.000000E+0 -7.719073E-1 -8.153413E-1 -7.288730E-1 -1.900000E+0 -7.035399E-1 -7.469732E-1 -6.607080E-1 -1.800000E+0 -6.353555E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673962E-1 -6.108069E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430929E-1 -4.576576E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655234E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423396E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767183E-1 -1.926246E-1 -1.100000E+0 -1.698888E-1 -2.122440E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496161E-1 -6.942832E-2 -9.000000E-1 -5.214457E-2 -9.036804E-2 -2.230963E-2 -8.000000E-1 -1.209702E-2 -3.868385E-2 -9.411920E-3 -7.000000E-1 -2.351835E-3 -6.881089E-3 -5.712974E-3 -6.000000E-1 -8.808255E-4 -5.597880E-4 -1.833261E-3 -5.000000E-1 -1.281485E-4 -8.244977E-5 -2.142388E-4 -4.000000E-1 -8.439136E-6 -9.391274E-6 -8.310540E-6 -3.000000E-1 -3.949468E-7 -7.070543E-7 -2.126919E-7 -2.000000E-1 -7.112936E-8 -9.023265E-8 -6.855626E-8 -1.000000E-1 -5.619351E-8 -5.233403E-8 -6.101262E-8 1.000000E-1 -4.399947E-8 -3.898920E-8 -4.900014E-8 2.000000E-1 -3.799946E-8 -3.298678E-8 -4.300028E-8 3.000000E-1 -3.199961E-8 -2.698622E-8 -3.700039E-8 4.000000E-1 -2.599970E-8 -2.098578E-8 -3.100053E-8 5.000000E-1 -1.999975E-8 -1.498546E-8 -2.500072E-8 6.000000E-1 -1.399996E-8 -8.985325E-9 -1.900080E-8 7.000000E-1 -8.000008E-9 -2.984747E-9 -1.300110E-8 8.000000E-1 -2.000166E-9 3.015601E-9 -7.000956E-9 9.000000E-1 3.999904E-9 9.015719E-9 -1.001147E-9 1.000000E+0 9.999744E-9 1.501606E-8 4.998546E-9 1.100000E+0 1.599970E-8 2.101652E-8 1.099847E-8 1.200000E+0 2.199931E-8 2.701663E-8 1.699862E-8 1.300000E+0 2.799961E-8 3.301697E-8 2.299854E-8 1.400000E+0 3.399922E-8 3.901753E-8 2.899823E-8 1.500000E+0 3.999929E-8 4.501765E-8 3.499793E-8 1.600000E+0 4.599891E-8 5.101799E-8 4.099808E-8 1.700000E+0 5.199897E-8 5.701833E-8 4.699754E-8 1.800000E+0 5.799904E-8 6.301867E-8 5.299724E-8 1.900000E+0 6.399866E-8 6.901878E-8 5.899716E-8 2.000000E+0 6.999872E-8 7.501912E-8 6.499708E-8 2.100000E+0 7.599857E-8 8.101923E-8 7.099655E-8 2.200000E+0 8.199863E-8 8.701958E-8 7.699692E-8 2.300000E+0 8.799779E-8 9.302014E-8 8.299639E-8 2.400000E+0 9.399786E-8 9.902094E-8 8.899722E-8 2.500000E+0 9.999793E-8 1.050213E-7 9.499668E-8 2.600000E+0 1.059985E-7 1.110212E-7 1.009971E-7 2.700000E+0 1.119981E-7 1.170215E-7 1.069961E-7 2.800000E+0 1.179977E-7 1.230223E-7 1.129965E-7 2.900000E+0 1.239973E-7 1.290222E-7 1.189959E-7 3.000000E+0 1.299978E-7 1.350226E-7 1.249958E-7 3.100000E+0 1.359979E-7 1.410225E-7 1.309962E-7 3.200000E+0 1.419971E-7 1.470233E-7 1.369952E-7 3.300000E+0 1.479967E-7 1.530241E-7 1.429956E-7 3.400000E+0 1.539972E-7 1.590236E-7 1.489951E-7 3.500000E+0 1.599973E-7 1.650244E-7 1.549950E-7 3.600000E+0 1.659973E-7 1.710248E-7 1.609945E-7 3.700000E+0 1.719970E-7 1.770247E-7 1.669953E-7 3.800000E+0 1.779966E-7 1.830251E-7 1.729943E-7 3.900000E+0 1.839967E-7 1.890260E-7 1.789942E-7 4.000000E+0 1.899967E-7 1.950260E-7 1.849941E-7 4.100000E+0 1.959968E-7 2.010265E-7 1.909950E-7 4.200000E+0 2.019964E-7 2.070274E-7 1.969931E-7 4.300000E+0 2.079961E-7 2.130274E-7 2.029939E-7 4.400000E+0 2.139966E-7 2.190280E-7 2.089938E-7 4.500000E+0 2.199953E-7 2.250281E-7 2.149938E-7 4.600000E+0 2.259950E-7 2.310291E-7 2.209928E-7 4.700000E+0 2.319955E-7 2.370302E-7 2.269936E-7 4.800000E+0 2.379952E-7 2.430304E-7 2.329944E-7 4.900000E+0 2.439957E-7 2.490307E-7 2.389925E-7 5.000000E+0 2.499954E-7 2.550311E-7 2.449934E-7 | [POWER Clamp] 0.0 2.499954E-7 2.250281E-7 2.749921E-7 -10.000000E-2 2.559959E-7 2.310291E-7 2.809929E-7 -2.000000E-1 2.619965E-7 2.370302E-7 2.869919E-7 -3.000000E-1 2.679962E-7 2.430304E-7 2.929918E-7 -4.000000E-1 2.739959E-7 2.490307E-7 2.989918E-7 -5.000000E-1 2.799956E-7 2.550311E-7 3.049917E-7 -6.000000E-1 2.859953E-7 2.610315E-7 3.109916E-7 -7.000000E-1 2.919959E-7 2.670328E-7 3.169915E-7 -8.000000E-1 2.979947E-7 2.730343E-7 3.229915E-7 -9.000000E-1 3.039962E-7 2.790349E-7 3.289905E-7 -1.000000E+0 3.099960E-7 2.850366E-7 3.349913E-7 -1.100000E+0 3.159948E-7 2.910383E-7 3.409913E-7 -1.200000E+0 3.219964E-7 2.970383E-7 3.469912E-7 -1.300000E+0 3.279953E-7 3.030403E-7 3.529902E-7 -1.400000E+0 3.339951E-7 3.090424E-7 3.589910E-7 -1.500000E+0 3.399958E-7 3.150437E-7 3.649900E-7 -1.600000E+0 3.459947E-7 3.210451E-7 3.709909E-7 -1.700000E+0 3.519955E-7 3.270458E-7 3.769890E-7 -1.800000E+0 3.579963E-7 3.330494E-7 3.829898E-7 -1.900000E+0 3.639962E-7 3.390523E-7 3.889907E-7 -2.000000E+0 3.699970E-7 3.450545E-7 3.949915E-7 -2.100000E+0 3.759978E-7 3.510586E-7 4.009887E-7 -2.200000E+0 3.819978E-7 3.570621E-7 4.069877E-7 -2.300000E+0 3.879969E-7 3.630631E-7 4.129886E-7 -2.400000E+0 3.939978E-7 3.690670E-7 4.189894E-7 -2.500000E+0 3.999979E-7 3.750712E-7 4.249885E-7 -2.600000E+0 4.059979E-7 3.810748E-7 4.309893E-7 -2.700000E+0 4.119989E-7 3.870795E-7 4.369902E-7 -2.800000E+0 4.179991E-7 3.930854E-7 4.429892E-7 -2.900000E+0 4.240002E-7 3.990880E-7 4.489864E-7 -3.000000E+0 4.300004E-7 4.050937E-7 4.549872E-7 -3.100000E+0 4.360006E-7 4.110988E-7 4.609881E-7 -3.200000E+0 4.420018E-7 4.171051E-7 4.669871E-7 -3.300000E+0 4.480030E-7 4.231117E-7 4.729880E-7 -3.400000E+0 4.540025E-7 4.291179E-7 4.789888E-7 -3.500000E+0 4.600038E-7 4.351244E-7 4.849879E-7 -3.600000E+0 4.660034E-7 4.411332E-7 4.909906E-7 -3.700000E+0 4.720029E-7 4.471405E-7 4.969860E-7 -3.800000E+0 4.780062E-7 4.531483E-7 5.029868E-7 -3.900000E+0 4.840041E-7 4.591565E-7 5.089877E-7 -4.000000E+0 4.900056E-7 4.651652E-7 5.149885E-7 -4.100000E+0 4.960072E-7 4.711762E-7 5.209894E-7 -4.200000E+0 5.020070E-7 4.771840E-7 5.269866E-7 -4.300000E+0 5.080105E-7 4.831951E-7 5.329857E-7 -4.400000E+0 5.140104E-7 4.892076E-7 5.389866E-7 -4.500000E+0 5.200104E-7 4.952188E-7 5.449874E-7 -4.600000E+0 5.260123E-7 5.012305E-7 5.509883E-7 -4.700000E+0 5.320142E-7 5.072447E-7 5.569855E-7 -4.800000E+0 5.380162E-7 5.132576E-7 5.629864E-7 -4.900000E+0 5.440183E-7 5.192729E-7 5.689891E-7 -5.000000E+0 5.500185E-7 5.252852E-7 5.749882E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.606469E-1 4.469309E-1 6.926688E-1 -4.800000E+0 5.369535E-1 4.296694E-1 6.639136E-1 -4.700000E+0 5.250284E-1 4.207303E-1 6.494881E-1 -4.500000E+0 5.010626E-1 4.023943E-1 6.205567E-1 -4.400000E+0 4.890356E-1 3.930453E-1 6.060562E-1 -4.200000E+0 4.649239E-1 3.740798E-1 5.769976E-1 -4.100000E+0 4.528496E-1 3.644935E-1 5.624441E-1 -3.900000E+0 4.286876E-1 3.451759E-1 5.332994E-1 -3.800000E+0 4.166084E-1 3.354652E-1 5.187124E-1 -3.600000E+0 3.924725E-1 3.159836E-1 4.895192E-1 -3.500000E+0 3.804232E-1 3.062279E-1 4.749174E-1 -3.300000E+0 3.563789E-1 2.867195E-1 4.457151E-1 -3.200000E+0 3.443905E-1 2.769785E-1 4.311198E-1 -3.000000E+0 3.204984E-1 2.575494E-1 4.019565E-1 -2.900000E+0 3.086015E-1 2.478711E-1 3.873958E-1 -2.700000E+0 2.849243E-1 2.286099E-1 3.583394E-1 -2.600000E+0 2.731521E-1 2.190359E-1 3.438553E-1 -2.400000E+0 2.497626E-1 2.000229E-1 3.150148E-1 -2.300000E+0 2.381560E-1 1.905929E-1 3.006819E-1 -2.100000E+0 2.151528E-1 1.719093E-1 2.723131E-1 -2.000000E+0 2.037782E-1 1.626664E-1 2.583248E-1 -1.800000E+0 1.813350E-1 1.444155E-1 2.304789E-1 -1.700000E+0 1.702262E-1 1.354222E-1 2.165645E-1 -1.500000E+0 1.481361E-1 1.176636E-1 1.887524E-1 -1.400000E+0 1.371517E-1 1.088779E-1 1.748702E-1 -1.200000E+0 1.153250E-1 9.148722E-2 1.473037E-1 -1.100000E+0 1.045077E-1 8.288790E-2 1.339139E-1 -9.000000E-1 8.332207E-2 6.592743E-2 1.090912E-1 -8.000000E-1 7.336645E-2 5.762342E-2 9.690273E-2 -6.000000E-1 5.459412E-2 4.194122E-2 7.257182E-2 -5.000000E-1 4.533460E-2 3.469687E-2 6.042801E-2 -3.000000E-1 2.699468E-2 2.055066E-2 3.618859E-2 -2.000000E-1 1.792152E-2 1.360495E-2 2.409833E-2 0.0 1.170124E-6 1.070812E-6 1.256070E-6 2.000000E-1 -1.737032E-2 -1.304310E-2 -2.357069E-2 3.000000E-1 -2.576767E-2 -1.930194E-2 -3.501072E-2 5.000000E-1 -4.197280E-2 -3.128189E-2 -5.718322E-2 6.000000E-1 -4.977541E-2 -3.699846E-2 -6.790938E-2 8.000000E-1 -6.476772E-2 -4.787339E-2 -8.862568E-2 9.000000E-1 -7.195218E-2 -5.302719E-2 -9.860949E-2 1.100000E+0 -8.568463E-2 -6.275611E-2 -1.178127E-1 1.200000E+0 -9.222739E-2 -6.732678E-2 -1.270258E-1 1.400000E+0 -1.046531E-1 -7.586967E-2 -1.446595E-1 1.500000E+0 -1.105309E-1 -7.983778E-2 -1.530741E-1 1.700000E+0 -1.216041E-1 -8.715798E-2 -1.690840E-1 1.800000E+0 -1.267949E-1 -9.050693E-2 -1.766736E-1 2.000000E+0 -1.364740E-1 -9.657721E-2 -1.910087E-1 2.100000E+0 -1.409587E-1 -9.929800E-2 -1.977493E-1 2.300000E+0 -1.492115E-1 -1.041162E-1 -2.103663E-1 2.400000E+0 -1.529785E-1 -1.062199E-1 -2.162393E-1 2.600000E+0 -1.597969E-1 -1.098478E-1 -2.271104E-1 2.700000E+0 -1.628532E-1 -1.113928E-1 -2.321089E-1 2.900000E+0 -1.682864E-1 -1.140195E-1 -2.412418E-1 3.000000E+0 -1.706813E-1 -1.151379E-1 -2.453851E-1 3.200000E+0 -1.748943E-1 -1.170799E-1 -2.528645E-1 3.300000E+0 -1.767467E-1 -1.179373E-1 -2.562239E-1 3.500000E+0 -1.800381E-1 -1.194902E-1 -2.622585E-1 3.600000E+0 -1.815136E-1 -1.202044E-1 -2.649688E-1 3.800000E+0 -1.842011E-1 -1.215402E-1 -2.698647E-1 3.900000E+0 -1.854369E-1 -1.221703E-1 -2.720834E-1 4.100000E+0 -1.877370E-1 -1.233696E-1 -2.761348E-1 4.200000E+0 -1.888142E-1 -1.239429E-1 -2.779918E-1 4.400000E+0 -1.908466E-1 -1.250446E-1 -2.814193E-1 4.500000E+0 -1.918090E-1 -1.255752E-1 -2.830067E-1 4.700000E+0 -1.936405E-1 -1.266007E-1 -2.859638E-1 4.800000E+0 -1.945142E-1 -1.270971E-1 -2.873455E-1 5.000000E+0 -1.961865E-1 -1.280907E-1 -2.899399E-1 5.200000E+0 -1.977693E-1 -1.328821E-1 -2.923368E-1 5.300000E+0 -1.985305E-1 -1.565793E-1 -2.934701E-1 5.500000E+0 -2.000314E-1 -2.838814E-1 -2.956213E-1 5.600000E+0 -2.009766E-1 -3.697166E-1 -2.966445E-1 5.800000E+0 -2.087330E-1 -5.531222E-1 -2.985972E-1 5.900000E+0 -2.389457E-1 -6.476185E-1 -2.995323E-1 6.100000E+0 -3.584790E-1 -8.394746E-1 -3.018228E-1 6.200000E+0 -4.441590E-1 -9.363515E-1 -3.040353E-1 6.400000E+0 -6.288822E-1 -1.131353E+0 -3.149740E-1 6.500000E+0 -7.239799E-1 -1.229324E+0 -3.517671E-1 6.700000E+0 -9.167635E-1 -1.425960E+0 -4.575336E-1 6.800000E+0 -1.013988E+0 -1.524557E+0 -5.351332E-1 7.000000E+0 -1.209508E+0 -1.722191E+0 -7.191050E-1 7.100000E+0 -1.307669E+0 -1.821193E+0 -8.147507E-1 7.300000E+0 -1.504575E+0 -2.019498E+0 -1.008687E+0 7.400000E+0 -1.603262E+0 -2.118782E+0 -1.106440E+0 7.600000E+0 -1.801003E+0 -2.317569E+0 -1.302897E+0 7.700000E+0 -1.900027E+0 -2.417060E+0 -1.401470E+0 7.900000E+0 -2.098325E+0 -2.616211E+0 -1.599107E+0 8.000000E+0 -2.197583E+0 -2.715861E+0 -1.698120E+0 8.200000E+0 -2.396279E+0 -2.915294E+0 -1.896446E+0 8.300000E+0 -2.495707E+0 -3.015070E+0 -1.995734E+0 8.500000E+0 -2.694701E+0 -3.214729E+0 -2.194512E+0 8.600000E+0 -2.794260E+0 -3.314607E+0 -2.293987E+0 8.800000E+0 -2.993486E+0 -3.514450E+0 -2.493083E+0 8.900000E+0 -3.093148E+0 -3.614412E+0 -2.592695E+0 9.100000E+0 -3.292559E+0 -3.814409E+0 -2.792028E+0 9.200000E+0 -3.392305E+0 -3.914442E+0 -2.891742E+0 9.400000E+0 -3.591867E+0 -4.114570E+0 -3.091257E+0 9.500000E+0 -3.691681E+0 -4.214662E+0 -3.191052E+0 9.700000E+0 -3.891368E+0 -4.414901E+0 -3.390712E+0 9.800000E+0 -3.991240E+0 -4.515046E+0 -3.490572E+0 1.000000E+1 -4.191033E+0 -4.715381E+0 -3.690351E+0 | [Pulldown] -5.000000E+0 -4.075826E+0 -4.140813E+0 -4.018988E+0 -4.800000E+0 -3.876317E+0 -3.940849E+0 -3.819393E+0 -4.700000E+0 -3.776590E+0 -3.840897E+0 -3.719618E+0 -4.500000E+0 -3.577195E+0 -3.641061E+0 -3.520120E+0 -4.400000E+0 -3.477530E+0 -3.541180E+0 -3.420399E+0 -4.200000E+0 -3.278269E+0 -3.341495E+0 -3.221018E+0 -4.100000E+0 -3.178678E+0 -3.241696E+0 -3.121361E+0 -3.900000E+0 -2.979579E+0 -3.042191E+0 -2.922120E+0 -3.800000E+0 -2.880077E+0 -2.942491E+0 -2.822540E+0 -3.600000E+0 -2.681178E+0 -2.743207E+0 -2.623472E+0 -3.500000E+0 -2.581787E+0 -2.643628E+0 -2.523989E+0 -3.300000E+0 -2.383136E+0 -2.444615E+0 -2.325140E+0 -3.200000E+0 -2.283885E+0 -2.345190E+0 -2.225782E+0 -3.000000E+0 -2.085553E+0 -2.146523E+0 -2.027222E+0 -2.900000E+0 -1.986485E+0 -2.047295E+0 -1.928031E+0 -2.700000E+0 -1.788582E+0 -1.849083E+0 -1.729868E+0 -2.600000E+0 -1.689765E+0 -1.750118E+0 -1.630916E+0 -2.400000E+0 -1.492464E+0 -1.552530E+0 -1.433337E+0 -2.300000E+0 -1.394012E+0 -1.453937E+0 -1.334748E+0 -2.100000E+0 -1.197621E+0 -1.257255E+0 -1.138114E+0 -2.000000E+0 -1.099748E+0 -1.159224E+0 -1.040157E+0 -1.800000E+0 -9.048985E-1 -9.639840E-1 -8.453429E-1 -1.700000E+0 -8.080850E-1 -8.668983E-1 -7.487828E-1 -1.500000E+0 -6.164275E-1 -6.742955E-1 -5.592177E-1 -1.400000E+0 -5.222065E-1 -5.791264E-1 -4.687670E-1 -1.200000E+0 -3.414064E-1 -3.928657E-1 -3.201461E-1 -1.100000E+0 -2.613918E-1 -3.035080E-1 -2.568034E-1 -9.000000E-1 -1.417442E-1 -1.478079E-1 -1.479220E-1 -8.000000E-1 -1.018241E-1 -9.527065E-2 -1.259841E-1 -6.000000E-1 -7.239266E-2 -5.250740E-2 -9.334275E-2 -5.000000E-1 -6.031938E-2 -4.361321E-2 -7.775098E-2 -3.000000E-1 -3.636310E-2 -2.615631E-2 -4.700960E-2 -2.000000E-1 -2.429556E-2 -1.742420E-2 -3.146249E-2 0.0 -2.245254E-6 -2.099798E-6 -2.369279E-6 2.000000E-1 2.361816E-2 1.670528E-2 3.092992E-2 3.000000E-1 3.486009E-2 2.457480E-2 4.581746E-2 5.000000E-1 5.619389E-2 3.935047E-2 7.439703E-2 6.000000E-1 6.628135E-2 4.625929E-2 8.807427E-2 8.000000E-1 8.528870E-2 5.912703E-2 1.141683E-1 9.000000E-1 9.420600E-2 6.508972E-2 1.265715E-1 1.100000E+0 1.108630E-1 7.608306E-2 1.500574E-1 1.200000E+0 1.186010E-1 8.111795E-2 1.611271E-1 1.400000E+0 1.328914E-1 9.027407E-2 1.818861E-1 1.500000E+0 1.394404E-1 9.439835E-2 1.915600E-1 1.700000E+0 1.513292E-1 1.017418E-1 2.094486E-1 1.800000E+0 1.566559E-1 1.049584E-1 2.176363E-1 2.000000E+0 1.660145E-1 1.104613E-1 2.323974E-1 2.100000E+0 1.700085E-1 1.127352E-1 2.389094E-1 2.300000E+0 1.765199E-1 1.163180E-1 2.499839E-1 2.400000E+0 1.790228E-1 1.176538E-1 2.544577E-1 2.600000E+0 1.826791E-1 1.195901E-1 2.612294E-1 2.700000E+0 1.839677E-1 1.202824E-1 2.636409E-1 2.900000E+0 1.858283E-1 1.213128E-1 2.670413E-1 3.000000E+0 1.865136E-1 1.217066E-1 2.682421E-1 3.200000E+0 1.875814E-1 1.223411E-1 2.700319E-1 3.300000E+0 1.880105E-1 1.226042E-1 2.707196E-1 3.500000E+0 1.887320E-1 1.230575E-1 2.718337E-1 3.600000E+0 1.890427E-1 1.232571E-1 2.722977E-1 3.800000E+0 1.895947E-1 1.236177E-1 2.730998E-1 3.900000E+0 1.898441E-1 1.237830E-1 2.734537E-1 4.100000E+0 1.903047E-1 1.240919E-1 2.740946E-1 4.200000E+0 1.905205E-1 1.242380E-1 2.743896E-1 4.400000E+0 1.909321E-1 1.245187E-1 2.749445E-1 4.500000E+0 1.911314E-1 1.246552E-1 2.752098E-1 4.700000E+0 1.915249E-1 1.249255E-1 2.757287E-1 4.800000E+0 1.917224E-1 1.250612E-1 2.759873E-1 5.000000E+0 1.921277E-1 1.253402E-1 2.765154E-1 5.200000E+0 1.925602E-1 1.260188E-1 2.770769E-1 5.300000E+0 1.927925E-1 1.272630E-1 2.773780E-1 5.500000E+0 1.933039E-1 1.306794E-1 2.780399E-1 5.600000E+0 1.935901E-1 1.325539E-1 2.784097E-1 5.800000E+0 1.942774E-1 1.364639E-1 2.792538E-1 5.900000E+0 1.952474E-1 1.384814E-1 2.797414E-1 6.100000E+0 1.999225E-1 1.426313E-1 2.808871E-1 6.200000E+0 2.026981E-1 1.447662E-1 2.815640E-1 6.400000E+0 2.086083E-1 1.491711E-1 2.831815E-1 6.500000E+0 2.117128E-1 1.514499E-1 2.841660E-1 6.700000E+0 2.182232E-1 1.561868E-1 2.896541E-1 6.800000E+0 2.216422E-1 1.586574E-1 2.941134E-1 7.000000E+0 2.288544E-1 1.638368E-1 3.038512E-1 7.100000E+0 2.326697E-1 1.665603E-1 3.090232E-1 7.300000E+0 2.407784E-1 1.723130E-1 3.199624E-1 7.400000E+0 2.450970E-1 1.753576E-1 3.257495E-1 7.600000E+0 2.543261E-1 1.818216E-1 3.380264E-1 7.700000E+0 2.592618E-1 1.852554E-1 3.445454E-1 7.900000E+0 2.698355E-1 1.925596E-1 3.584178E-1 8.000000E+0 2.754963E-1 1.964412E-1 3.657989E-1 8.200000E+0 2.876170E-1 2.046844E-1 3.815149E-1 8.300000E+0 2.940950E-1 2.090501E-1 3.898721E-1 8.500000E+0 3.079244E-1 2.182659E-1 4.076326E-1 8.600000E+0 3.152878E-1 2.231054E-1 4.170513E-1 8.800000E+0 3.309333E-1 2.331818E-1 4.369940E-1 8.900000E+0 3.392201E-1 2.383626E-1 4.475256E-1 9.100000E+0 3.567230E-1 2.486472E-1 4.697186E-1 9.200000E+0 3.659352E-1 2.532433E-1 4.813801E-1 9.400000E+0 3.852578E-1 2.501868E-1 5.058243E-1 9.500000E+0 3.953523E-1 2.422468E-1 5.186002E-1 9.700000E+0 4.163449E-1 2.438084E-1 5.452353E-1 9.800000E+0 4.272024E-1 2.489694E-1 5.590816E-1 1.000000E+1 4.494529E-1 2.623985E-1 5.877925E-1 | [Ramp] dV/dt_r 2.453E+0/1.818E-10 2.050E+0/2.536E-10 2.831E+0/1.412E-10 dV/dt_f 2.528E+0/2.917E-10 2.105E+0/4.266E-10 2.897E+0/2.096E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999989E+0 4.499988E+0 5.499991E+0 2.020202E-10 4.999804E+0 4.500060E+0 5.499672E+0 4.040404E-10 4.999060E+0 4.499099E+0 5.499055E+0 6.060606E-10 4.997652E+0 4.497958E+0 5.496328E+0 8.080808E-10 4.990866E+0 4.495411E+0 5.481517E+0 1.010101E-9 4.979486E+0 4.488381E+0 5.481692E+0 1.212121E-9 4.984504E+0 4.488813E+0 5.047178E+0 1.414141E-9 4.461443E+0 4.508799E+0 2.868508E+0 1.616162E-9 2.883645E+0 4.338519E+0 9.837036E-1 1.818182E-9 1.268824E+0 3.822514E+0 7.738660E-1 2.020202E-9 9.803526E-1 2.707115E+0 7.292325E-1 2.222222E-9 8.971812E-1 1.648667E+0 7.030022E-1 2.424242E-9 8.593013E-1 1.258054E+0 6.911669E-1 2.626263E-9 8.378075E-1 1.160701E+0 6.823842E-1 2.828283E-9 8.174955E-1 1.096639E+0 6.755087E-1 3.030303E-9 8.081796E-1 1.065769E+0 6.724763E-1 3.232323E-9 8.030175E-1 1.043880E+0 6.695626E-1 3.434343E-9 7.985268E-1 1.023115E+0 6.680533E-1 3.636364E-9 7.947195E-1 1.012734E+0 6.669375E-1 3.838384E-9 7.930545E-1 1.007059E+0 6.661110E-1 4.040404E-9 7.914157E-1 1.002105E+0 6.657529E-1 4.242424E-9 7.905277E-1 9.977850E-1 6.654106E-1 4.444444E-9 7.899101E-1 9.958485E-1 6.652123E-1 4.646465E-9 7.894009E-1 9.939120E-1 6.650477E-1 4.848485E-9 7.891546E-1 9.928373E-1 6.649394E-1 5.050505E-9 7.889132E-1 9.920734E-1 6.649050E-1 5.252525E-9 7.887908E-1 9.914289E-1 6.648700E-1 5.454545E-9 7.887022E-1 9.911243E-1 6.648300E-1 5.656566E-9 7.886290E-1 9.908198E-1 6.647890E-1 5.858586E-9 7.885858E-1 9.906520E-1 6.647710E-1 6.060606E-9 7.885436E-1 9.905217E-1 6.647775E-1 6.262626E-9 7.885253E-1 9.904158E-1 6.647807E-1 6.464646E-9 7.885122E-1 9.903643E-1 6.647631E-1 6.666667E-9 7.884986E-1 9.903127E-1 6.647424E-1 6.868687E-9 7.884844E-1 9.902827E-1 6.647387E-1 7.070707E-9 7.884709E-1 9.902568E-1 6.647500E-1 7.272727E-9 7.884696E-1 9.902352E-1 6.647571E-1 7.474747E-9 7.884702E-1 9.902211E-1 6.647408E-1 7.676768E-9 7.884658E-1 9.902069E-1 6.647220E-1 7.878788E-9 7.884550E-1 9.902032E-1 6.647236E-1 8.080808E-9 7.884451E-1 9.902009E-1 6.647397E-1 8.282828E-9 7.884493E-1 9.901962E-1 6.647500E-1 8.484848E-9 7.884548E-1 9.901881E-1 6.647318E-1 8.686869E-9 7.884544E-1 9.901800E-1 6.647117E-1 8.888889E-9 7.884479E-1 9.901809E-1 6.647164E-1 9.090909E-9 7.884419E-1 9.901825E-1 6.647356E-1 9.292929E-9 7.884435E-1 9.901828E-1 6.647477E-1 9.494949E-9 7.884454E-1 9.901815E-1 6.647275E-1 9.696970E-9 7.884436E-1 9.901802E-1 6.647066E-1 9.898990E-9 7.884385E-1 9.901769E-1 6.647137E-1 1.010101E-8 7.884339E-1 9.901735E-1 6.647341E-1 1.030303E-8 7.884359E-1 9.901717E-1 6.647456E-1 1.050505E-8 7.884380E-1 9.901713E-1 6.647230E-1 1.070707E-8 7.884362E-1 9.901708E-1 6.647010E-1 1.090909E-8 7.884317E-1 9.901678E-1 6.647096E-1 1.111111E-8 7.884280E-1 9.901649E-1 6.647305E-1 1.131313E-8 7.884301E-1 9.901635E-1 6.647407E-1 1.151515E-8 7.884322E-1 9.901632E-1 6.647196E-1 1.171717E-8 7.884305E-1 9.901627E-1 6.646999E-1 1.191919E-8 7.884265E-1 9.901602E-1 6.647095E-1 1.212121E-8 7.884235E-1 9.901577E-1 6.647294E-1 1.232323E-8 7.884257E-1 9.901566E-1 6.647371E-1 1.252525E-8 7.884278E-1 9.901564E-1 6.647172E-1 1.272727E-8 7.884261E-1 9.901560E-1 6.646994E-1 1.292929E-8 7.884225E-1 9.901538E-1 6.647098E-1 1.313131E-8 7.884202E-1 9.901516E-1 6.647287E-1 1.333333E-8 7.884223E-1 9.901508E-1 6.647342E-1 1.353535E-8 7.884244E-1 9.901507E-1 6.647154E-1 1.373737E-8 7.884227E-1 9.901503E-1 6.646993E-1 1.393939E-8 7.884194E-1 9.901484E-1 6.647103E-1 1.414141E-8 7.884176E-1 9.901465E-1 6.647284E-1 1.434343E-8 7.884198E-1 9.901459E-1 6.647318E-1 1.454545E-8 7.884218E-1 9.901459E-1 6.647140E-1 1.474747E-8 7.884200E-1 9.901455E-1 6.646994E-1 1.494949E-8 7.884171E-1 9.901438E-1 6.647110E-1 1.515152E-8 7.884158E-1 9.901422E-1 6.647282E-1 1.535354E-8 7.884178E-1 9.901418E-1 6.647298E-1 1.555556E-8 7.884198E-1 9.901418E-1 6.647130E-1 1.575758E-8 7.884180E-1 9.901415E-1 6.646998E-1 1.595960E-8 7.884153E-1 9.901400E-1 6.647118E-1 1.616162E-8 7.884144E-1 9.901386E-1 6.647281E-1 1.636364E-8 7.884164E-1 9.901384E-1 6.647276E-1 1.656566E-8 7.884182E-1 9.901384E-1 6.647108E-1 1.676768E-8 7.884164E-1 9.901381E-1 6.646985E-1 1.696970E-8 7.884139E-1 9.901368E-1 6.647131E-1 1.717172E-8 7.884133E-1 9.901355E-1 6.647310E-1 1.737374E-8 7.884153E-1 9.901355E-1 6.647283E-1 1.757576E-8 7.884171E-1 9.901356E-1 6.647092E-1 1.777778E-8 7.884152E-1 9.901352E-1 6.646960E-1 1.797980E-8 7.884129E-1 9.901341E-1 6.647136E-1 1.818182E-8 7.884126E-1 9.901330E-1 6.647338E-1 1.838384E-8 7.884145E-1 9.901329E-1 6.647293E-1 1.858586E-8 7.884162E-1 9.901330E-1 6.647087E-1 1.878788E-8 7.884143E-1 9.901326E-1 6.646950E-1 1.898990E-8 7.884121E-1 9.901318E-1 6.647140E-1 1.919192E-8 7.884120E-1 9.901309E-1 6.647345E-1 1.939394E-8 7.884139E-1 9.901309E-1 6.647281E-1 1.959596E-8 7.884155E-1 9.901310E-1 6.647077E-1 1.979798E-8 7.884134E-1 9.901318E-1 6.646990E-1 2.000000E-8 7.884112E-1 9.901333E-1 6.647407E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.987862E+0 3.320437E+0 4.655413E+0 2.020202E-10 3.987668E+0 3.320337E+0 4.655069E+0 4.040404E-10 3.987273E+0 3.319638E+0 4.654905E+0 6.060606E-10 3.987403E+0 3.320205E+0 4.654441E+0 8.080808E-10 3.983733E+0 3.320459E+0 4.642663E+0 1.010101E-9 3.970522E+0 3.317692E+0 4.627600E+0 1.212121E-9 3.855274E+0 3.306144E+0 3.641105E+0 1.414141E-9 2.302789E+0 3.231350E+0 4.835630E-1 1.616162E-9 3.291781E-1 2.556620E+0 5.232455E-2 1.818182E-9 5.335687E-2 1.046427E+0 1.536842E-2 2.020202E-9 1.889884E-2 2.404280E-1 9.530881E-3 2.222222E-9 1.215304E-2 7.699403E-2 6.315790E-3 2.424242E-9 6.832194E-3 2.645286E-2 3.422299E-3 2.626263E-9 4.484978E-3 1.755208E-2 2.214349E-3 2.828283E-9 3.169483E-3 1.093475E-2 1.618692E-3 3.030303E-9 1.876812E-3 6.239643E-3 1.112923E-3 3.232323E-9 1.251676E-3 4.266834E-3 8.104256E-4 3.434343E-9 9.100177E-4 3.022607E-3 5.192111E-4 3.636364E-9 6.199839E-4 1.808253E-3 3.798778E-4 3.838384E-9 4.789307E-4 1.222617E-3 2.871482E-4 4.040404E-9 3.407691E-4 8.635193E-4 2.150251E-4 4.242424E-9 2.692122E-4 5.764206E-4 1.800783E-4 4.444444E-9 2.206859E-4 4.550913E-4 1.459700E-4 4.646465E-9 1.793631E-4 3.369396E-4 1.208046E-4 4.848485E-9 1.542748E-4 2.734280E-4 9.790366E-5 5.050505E-9 1.297860E-4 2.257811E-4 8.290943E-5 5.252525E-9 1.168724E-4 1.875388E-4 7.945339E-5 5.454545E-9 1.071314E-4 1.665480E-4 7.536440E-5 5.656566E-9 9.864476E-5 1.461628E-4 6.563896E-5 5.858586E-9 9.241389E-5 1.346921E-4 5.477395E-5 6.060606E-9 8.629930E-5 1.252364E-4 4.907533E-5 6.262626E-9 8.214062E-5 1.171975E-4 4.952470E-5 6.464646E-9 7.839003E-5 1.112593E-4 4.921541E-5 6.666667E-9 7.461464E-5 1.053971E-4 4.306818E-5 6.868687E-9 7.080319E-5 1.005233E-4 3.602457E-5 7.070707E-9 6.707124E-5 9.581430E-5 3.288273E-5 7.272727E-9 6.453567E-5 9.265837E-5 3.354070E-5 7.474747E-9 6.217795E-5 9.137920E-5 3.354427E-5 7.676768E-9 5.947165E-5 8.994364E-5 2.909014E-5 7.878788E-9 5.635174E-5 8.667454E-5 2.415837E-5 8.080808E-9 5.333206E-5 8.320034E-5 2.252824E-5 8.282828E-9 5.168732E-5 8.112357E-5 2.352805E-5 8.484848E-9 5.017112E-5 8.042862E-5 2.387238E-5 8.686869E-9 4.791365E-5 7.951952E-5 2.019262E-5 8.888889E-9 4.493636E-5 7.630885E-5 1.625998E-5 9.090909E-9 4.211856E-5 7.295791E-5 1.528160E-5 9.292929E-9 4.132341E-5 7.110266E-5 1.621900E-5 9.494949E-9 4.061438E-5 7.045733E-5 1.658077E-5 9.696970E-9 3.880690E-5 6.960760E-5 1.371356E-5 9.898990E-9 3.612701E-5 6.671884E-5 1.078021E-5 1.010101E-8 3.363419E-5 6.380471E-5 1.046014E-5 1.030303E-8 3.322617E-5 6.236806E-5 1.150667E-5 1.050505E-8 3.280933E-5 6.191027E-5 1.195170E-5 1.070707E-8 3.103834E-5 6.117103E-5 9.686377E-6 1.090909E-8 2.837163E-5 5.851128E-5 7.466617E-6 1.111111E-8 2.607727E-5 5.587515E-5 7.417212E-6 1.131313E-8 2.622397E-5 5.468642E-5 8.352313E-6 1.151515E-8 2.634114E-5 5.431620E-5 8.657456E-6 1.171717E-8 2.486036E-5 5.359094E-5 6.872780E-6 1.191919E-8 2.248628E-5 5.122403E-5 5.170294E-6 1.212121E-8 2.061019E-5 4.889814E-5 5.372272E-6 1.232323E-8 2.096713E-5 4.795432E-5 6.321917E-6 1.252525E-8 2.127647E-5 4.767062E-5 6.570494E-6 1.272727E-8 1.995697E-5 4.697101E-5 5.030737E-6 1.292929E-8 1.787656E-5 4.486165E-5 3.605692E-6 1.313131E-8 1.639040E-5 4.280778E-5 3.968025E-6 1.333333E-8 1.686765E-5 4.208021E-5 4.928576E-6 1.353535E-8 1.728089E-5 4.188007E-5 5.110028E-6 1.373737E-8 1.604932E-5 4.118671E-5 3.721218E-6 1.393939E-8 1.418572E-5 3.921121E-5 2.479496E-6 1.414141E-8 1.301174E-5 3.731057E-5 2.985754E-6 1.434343E-8 1.359062E-5 3.682388E-5 3.980912E-6 1.454545E-8 1.408772E-5 3.679613E-5 4.099222E-6 1.474747E-8 1.287013E-5 3.619198E-5 2.796687E-6 1.494949E-8 1.112253E-5 3.440592E-5 1.676842E-6 1.515152E-8 1.020770E-5 3.270782E-5 2.328236E-6 1.535354E-8 1.096582E-5 3.240263E-5 3.382383E-6 1.555556E-8 1.162298E-5 3.245615E-5 3.445283E-6 1.575758E-8 1.046763E-5 3.188918E-5 2.202863E-6 1.595960E-8 8.876144E-6 3.030039E-5 1.174466E-6 1.616162E-8 8.185349E-6 2.880858E-5 1.911509E-6 1.636364E-8 8.949576E-6 2.865398E-5 2.962041E-6 1.656566E-8 9.602162E-6 2.876121E-5 2.959985E-6 1.676768E-8 8.483238E-6 2.817329E-5 1.825008E-6 1.696970E-8 7.048967E-6 2.665564E-5 9.244269E-7 1.717172E-8 6.568071E-6 2.525279E-5 1.716544E-6 1.737374E-8 7.338933E-6 2.526352E-5 2.728840E-6 1.757576E-8 7.988680E-6 2.547042E-5 2.514990E-6 1.777778E-8 6.901824E-6 2.493436E-5 1.220857E-6 1.797980E-8 5.605684E-6 2.358633E-5 2.424726E-7 1.818182E-8 5.309727E-6 2.235707E-5 1.302015E-6 1.838384E-8 6.087176E-6 2.245858E-5 2.534260E-6 1.858586E-8 6.733849E-6 2.267445E-5 2.333105E-6 1.878788E-8 5.658257E-6 2.211913E-5 1.100861E-6 1.898990E-8 4.466350E-6 2.087388E-5 2.147250E-7 1.919192E-8 4.323106E-6 1.975739E-5 1.356603E-6 1.939394E-8 5.101098E-6 1.997230E-5 2.582500E-6 1.959596E-8 5.727662E-6 2.023625E-5 2.305875E-6 1.979798E-8 4.499804E-6 2.008599E-5 1.152938E-6 2.000000E-8 3.237515E-6 1.963308E-5 -1.905824E-20 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.884273E-1 9.901349E-1 6.647313E-1 2.020202E-10 7.884177E-1 9.901511E-1 6.648208E-1 4.040404E-10 7.891772E-1 9.909212E-1 6.656142E-1 6.060606E-10 7.898953E-1 9.917141E-1 6.635361E-1 8.080808E-10 7.875402E-1 9.919253E-1 6.977540E-1 1.010101E-9 1.123096E+0 1.052166E+0 2.666757E+0 1.212121E-9 4.108964E+0 2.016009E+0 5.304893E+0 1.414141E-9 4.852630E+0 3.806078E+0 5.434937E+0 1.616162E-9 4.952391E+0 4.317570E+0 5.470831E+0 1.818182E-9 4.977696E+0 4.421866E+0 5.483307E+0 2.020202E-9 4.985573E+0 4.468457E+0 5.491198E+0 2.222222E-9 4.991403E+0 4.483243E+0 5.495014E+0 2.424242E-9 4.994782E+0 4.492479E+0 5.498530E+0 2.626263E-9 4.996547E+0 4.494927E+0 5.499307E+0 2.828283E-9 4.997920E+0 4.496392E+0 5.499759E+0 3.030303E-9 4.999136E+0 4.497835E+0 5.499951E+0 3.232323E-9 4.999426E+0 4.498636E+0 5.499901E+0 3.434343E-9 4.999691E+0 4.499048E+0 5.499863E+0 3.636364E-9 4.999812E+0 4.499414E+0 5.499903E+0 3.838384E-9 4.999852E+0 4.499559E+0 5.499951E+0 4.040404E-9 4.999886E+0 4.499699E+0 5.499960E+0 4.242424E-9 4.999895E+0 4.499772E+0 5.499939E+0 4.444444E-9 4.999902E+0 4.499812E+0 5.499925E+0 4.646465E-9 4.999911E+0 4.499847E+0 5.499949E+0 4.848485E-9 4.999921E+0 4.499866E+0 5.499977E+0 5.050505E-9 4.999928E+0 4.499884E+0 5.499977E+0 5.252525E-9 4.999929E+0 4.499894E+0 5.499960E+0 5.454545E-9 4.999929E+0 4.499900E+0 5.499952E+0 5.656566E-9 4.999935E+0 4.499906E+0 5.499972E+0 5.858586E-9 4.999942E+0 4.499909E+0 5.499994E+0 6.060606E-9 4.999947E+0 4.499913E+0 5.499990E+0 6.262626E-9 4.999947E+0 4.499921E+0 5.499972E+0 6.464646E-9 4.999946E+0 4.499931E+0 5.499964E+0 6.666667E-9 4.999951E+0 4.499938E+0 5.499984E+0 6.868687E-9 4.999957E+0 4.499937E+0 5.500005E+0 7.070707E-9 4.999961E+0 4.499937E+0 5.499997E+0 7.272727E-9 4.999959E+0 4.499940E+0 5.499978E+0 7.474747E-9 4.999958E+0 4.499944E+0 5.499970E+0 7.676768E-9 4.999962E+0 4.499946E+0 5.499991E+0 7.878788E-9 4.999967E+0 4.499947E+0 5.500014E+0 8.080808E-9 4.999970E+0 4.499947E+0 5.500003E+0 8.282828E-9 4.999968E+0 4.499950E+0 5.499982E+0 8.484848E-9 4.999966E+0 4.499954E+0 5.499974E+0 8.686869E-9 4.999970E+0 4.499956E+0 5.499995E+0 8.888889E-9 4.999975E+0 4.499956E+0 5.500017E+0 9.090909E-9 4.999976E+0 4.499956E+0 5.500004E+0 9.292929E-9 4.999974E+0 4.499959E+0 5.499984E+0 9.494949E-9 4.999972E+0 4.499962E+0 5.499978E+0 9.696970E-9 4.999976E+0 4.499963E+0 5.499998E+0 9.898990E-9 4.999980E+0 4.499963E+0 5.500019E+0 1.010101E-8 4.999981E+0 4.499963E+0 5.500004E+0 1.030303E-8 4.999979E+0 4.499965E+0 5.499985E+0 1.050505E-8 4.999977E+0 4.499968E+0 5.499980E+0 1.070707E-8 4.999980E+0 4.499969E+0 5.500000E+0 1.090909E-8 4.999984E+0 4.499969E+0 5.500019E+0 1.111111E-8 4.999984E+0 4.499968E+0 5.500004E+0 1.131313E-8 4.999982E+0 4.499971E+0 5.499985E+0 1.151515E-8 4.999980E+0 4.499973E+0 5.499983E+0 1.171717E-8 4.999983E+0 4.499974E+0 5.500002E+0 1.191919E-8 4.999987E+0 4.499973E+0 5.500018E+0 1.212121E-8 4.999987E+0 4.499973E+0 5.500004E+0 1.232323E-8 4.999984E+0 4.499975E+0 5.499985E+0 1.252525E-8 4.999983E+0 4.499977E+0 5.499985E+0 1.272727E-8 4.999987E+0 4.499978E+0 5.500003E+0 1.292929E-8 4.999991E+0 4.499977E+0 5.500018E+0 1.313131E-8 4.999990E+0 4.499977E+0 5.500003E+0 1.333333E-8 4.999987E+0 4.499978E+0 5.499985E+0 1.353535E-8 4.999985E+0 4.499980E+0 5.499986E+0 1.373737E-8 4.999988E+0 4.499981E+0 5.500004E+0 1.393939E-8 4.999992E+0 4.499980E+0 5.500017E+0 1.414141E-8 4.999991E+0 4.499980E+0 5.500002E+0 1.434343E-8 4.999988E+0 4.499981E+0 5.499985E+0 1.454545E-8 4.999986E+0 4.499983E+0 5.499988E+0 1.474747E-8 4.999990E+0 4.499983E+0 5.500006E+0 1.494949E-8 4.999993E+0 4.499982E+0 5.500017E+0 1.515152E-8 4.999992E+0 4.499982E+0 5.500001E+0 1.535354E-8 4.999989E+0 4.499984E+0 5.499982E+0 1.555556E-8 4.999987E+0 4.499985E+0 5.499988E+0 1.575758E-8 4.999991E+0 4.499985E+0 5.500007E+0 1.595960E-8 4.999994E+0 4.499984E+0 5.500017E+0 1.616162E-8 4.999993E+0 4.499984E+0 5.500001E+0 1.636364E-8 4.999989E+0 4.499986E+0 5.499982E+0 1.656566E-8 4.999988E+0 4.499987E+0 5.499989E+0 1.676768E-8 4.999991E+0 4.499987E+0 5.500007E+0 1.696970E-8 4.999995E+0 4.499986E+0 5.500016E+0 1.717172E-8 4.999993E+0 4.499986E+0 5.499999E+0 1.737374E-8 4.999990E+0 4.499987E+0 5.499980E+0 1.757576E-8 4.999989E+0 4.499989E+0 5.499990E+0 1.777778E-8 4.999992E+0 4.499988E+0 5.500010E+0 1.797980E-8 4.999995E+0 4.499987E+0 5.500018E+0 1.818182E-8 4.999993E+0 4.499987E+0 5.499999E+0 1.838384E-8 4.999990E+0 4.499988E+0 5.499979E+0 1.858586E-8 4.999990E+0 4.499990E+0 5.499990E+0 1.878788E-8 4.999993E+0 4.499989E+0 5.500010E+0 1.898990E-8 4.999995E+0 4.499988E+0 5.500017E+0 1.919192E-8 4.999993E+0 4.499988E+0 5.499997E+0 1.939394E-8 4.999990E+0 4.499989E+0 5.499978E+0 1.959596E-8 4.999990E+0 4.499991E+0 5.499991E+0 1.979798E-8 4.999993E+0 4.499989E+0 5.500011E+0 2.000000E-8 4.999996E+0 4.499987E+0 5.499978E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.582792E-5 1.966603E-5 1.327774E-5 2.020202E-10 3.931214E-5 -2.915587E-5 8.114000E-5 4.040404E-10 8.094349E-4 6.196291E-4 9.179606E-4 6.060606E-10 1.417151E-3 2.020285E-3 -5.936266E-3 8.080808E-10 -3.146593E-2 -1.600529E-5 -5.567578E-2 1.010101E-9 -8.856668E-2 -4.158552E-2 4.111937E-1 1.212121E-9 1.308050E+0 -9.530563E-2 4.231906E+0 1.414141E-9 3.597805E+0 3.914712E-1 4.534733E+0 1.616162E-9 3.875636E+0 2.161661E+0 4.605207E+0 1.818182E-9 3.934434E+0 3.004996E+0 4.623757E+0 2.020202E-9 3.955697E+0 3.205009E+0 4.637729E+0 2.222222E-9 3.966193E+0 3.257206E+0 4.643905E+0 2.424242E-9 3.973976E+0 3.290829E+0 4.649366E+0 2.626263E-9 3.977928E+0 3.299876E+0 4.652676E+0 2.828283E-9 3.980805E+0 3.305168E+0 4.654065E+0 3.030303E-9 3.983633E+0 3.310459E+0 4.655277E+0 3.232323E-9 3.985225E+0 3.313534E+0 4.655301E+0 3.434343E-9 3.986315E+0 3.315086E+0 4.655226E+0 3.636364E-9 3.987168E+0 3.316364E+0 4.655243E+0 3.838384E-9 3.987385E+0 3.317580E+0 4.655327E+0 4.040404E-9 3.987595E+0 3.318309E+0 4.655391E+0 4.242424E-9 3.987670E+0 3.318940E+0 4.655352E+0 4.444444E-9 3.987699E+0 3.319400E+0 4.655305E+0 4.646465E-9 3.987723E+0 3.319664E+0 4.655322E+0 4.848485E-9 3.987738E+0 3.319909E+0 4.655376E+0 5.050505E-9 3.987752E+0 3.320024E+0 4.655411E+0 5.252525E-9 3.987757E+0 3.320118E+0 4.655379E+0 5.454545E-9 3.987758E+0 3.320182E+0 4.655342E+0 5.656566E-9 3.987763E+0 3.320219E+0 4.655359E+0 5.858586E-9 3.987773E+0 3.320253E+0 4.655400E+0 6.060606E-9 3.987783E+0 3.320270E+0 4.655424E+0 6.262626E-9 3.987784E+0 3.320285E+0 4.655392E+0 6.464646E-9 3.987784E+0 3.320293E+0 4.655357E+0 6.666667E-9 3.987787E+0 3.320296E+0 4.655376E+0 6.868687E-9 3.987795E+0 3.320300E+0 4.655416E+0 7.070707E-9 3.987803E+0 3.320307E+0 4.655434E+0 7.272727E-9 3.987803E+0 3.320315E+0 4.655402E+0 7.474747E-9 3.987801E+0 3.320319E+0 4.655367E+0 7.676768E-9 3.987805E+0 3.320320E+0 4.655388E+0 7.878788E-9 3.987813E+0 3.320322E+0 4.655425E+0 8.080808E-9 3.987820E+0 3.320328E+0 4.655440E+0 8.282828E-9 3.987818E+0 3.320334E+0 4.655407E+0 8.484848E-9 3.987815E+0 3.320336E+0 4.655372E+0 8.686869E-9 3.987822E+0 3.320337E+0 4.655396E+0 8.888889E-9 3.987838E+0 3.320338E+0 4.655431E+0 9.090909E-9 3.987853E+0 3.320343E+0 4.655442E+0 9.292929E-9 3.987841E+0 3.320349E+0 4.655409E+0 9.494949E-9 3.987828E+0 3.320350E+0 4.655376E+0 9.696970E-9 3.987832E+0 3.320350E+0 4.655401E+0 9.898990E-9 3.987847E+0 3.320351E+0 4.655435E+0 1.010101E-8 3.987859E+0 3.320357E+0 4.655442E+0 1.030303E-8 3.987847E+0 3.320363E+0 4.655410E+0 1.050505E-8 3.987835E+0 3.320363E+0 4.655379E+0 1.070707E-8 3.987839E+0 3.320361E+0 4.655405E+0 1.090909E-8 3.987853E+0 3.320366E+0 4.655438E+0 1.111111E-8 3.987863E+0 3.320386E+0 4.655441E+0 1.131313E-8 3.987851E+0 3.320405E+0 4.655410E+0 1.151515E-8 3.987840E+0 3.320397E+0 4.655383E+0 1.171717E-8 3.987844E+0 3.320381E+0 4.655409E+0 1.191919E-8 3.987857E+0 3.320376E+0 4.655439E+0 1.212121E-8 3.987866E+0 3.320390E+0 4.655440E+0 1.232323E-8 3.987854E+0 3.320404E+0 4.655410E+0 1.252525E-8 3.987844E+0 3.320397E+0 4.655386E+0 1.272727E-8 3.987849E+0 3.320386E+0 4.655411E+0 1.292929E-8 3.987861E+0 3.320384E+0 4.655441E+0 1.313131E-8 3.987867E+0 3.320397E+0 4.655438E+0 1.333333E-8 3.987856E+0 3.320409E+0 4.655409E+0 1.353535E-8 3.987846E+0 3.320402E+0 4.655389E+0 1.373737E-8 3.987852E+0 3.320391E+0 4.655413E+0 1.393939E-8 3.987863E+0 3.320391E+0 4.655442E+0 1.414141E-8 3.987868E+0 3.320403E+0 4.655436E+0 1.434343E-8 3.987858E+0 3.320413E+0 4.655409E+0 1.454545E-8 3.987848E+0 3.320406E+0 4.655391E+0 1.474747E-8 3.987854E+0 3.320396E+0 4.655415E+0 1.494949E-8 3.987865E+0 3.320396E+0 4.655442E+0 1.515152E-8 3.987869E+0 3.320407E+0 4.655435E+0 1.535354E-8 3.987859E+0 3.320416E+0 4.655408E+0 1.555556E-8 3.987850E+0 3.320409E+0 4.655393E+0 1.575758E-8 3.987856E+0 3.320399E+0 4.655417E+0 1.595960E-8 3.987866E+0 3.320401E+0 4.655443E+0 1.616162E-8 3.987869E+0 3.320411E+0 4.655433E+0 1.636364E-8 3.987859E+0 3.320418E+0 4.655407E+0 1.656566E-8 3.987851E+0 3.320411E+0 4.655395E+0 1.676768E-8 3.987858E+0 3.320402E+0 4.655418E+0 1.696970E-8 3.987867E+0 3.320404E+0 4.655443E+0 1.717172E-8 3.987869E+0 3.320414E+0 4.655431E+0 1.737374E-8 3.987860E+0 3.320420E+0 4.655407E+0 1.757576E-8 3.987852E+0 3.320413E+0 4.655397E+0 1.777778E-8 3.987859E+0 3.320405E+0 4.655419E+0 1.797980E-8 3.987868E+0 3.320407E+0 4.655443E+0 1.818182E-8 3.987868E+0 3.320416E+0 4.655429E+0 1.838384E-8 3.987860E+0 3.320422E+0 4.655405E+0 1.858586E-8 3.987853E+0 3.320415E+0 4.655398E+0 1.878788E-8 3.987860E+0 3.320407E+0 4.655421E+0 1.898990E-8 3.987869E+0 3.320410E+0 4.655444E+0 1.919192E-8 3.987868E+0 3.320418E+0 4.655428E+0 1.939394E-8 3.987860E+0 3.320423E+0 4.655404E+0 1.959596E-8 3.987854E+0 3.320416E+0 4.655399E+0 1.979798E-8 3.987863E+0 3.320408E+0 4.655423E+0 2.000000E-8 3.987872E+0 3.320408E+0 4.655448E+0 | |[End data_o | |====================================================================== [End]