|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ04 | TinyLogic(tm) UHS Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz04k8x_300.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.253613E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.184564E+0 -1.228072E+0 -1.141635E+0 -2.500000E+0 -1.115576E+0 -1.159057E+0 -1.072507E+0 -2.400000E+0 -1.046656E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.778134E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.090602E-1 -9.525054E-1 -8.656084E-1 -2.100000E+0 -8.404109E-1 -8.838586E-1 -7.968700E-1 -2.000000E+0 -7.718836E-1 -8.153400E-1 -7.282858E-1 -1.900000E+0 -7.035018E-1 -7.469713E-1 -6.598802E-1 -1.800000E+0 -6.352963E-1 -6.787801E-1 -5.916778E-1 -1.700000E+0 -5.673073E-1 -6.108025E-1 -5.237087E-1 -1.600000E+0 -4.995887E-1 -5.430864E-1 -4.560148E-1 -1.500000E+0 -4.322141E-1 -4.756977E-1 -3.886621E-1 -1.400000E+0 -3.652888E-1 -4.087299E-1 -3.217587E-1 -1.300000E+0 -2.989731E-1 -3.423213E-1 -2.554905E-1 -1.200000E+0 -2.335393E-1 -2.766936E-1 -1.902072E-1 -1.100000E+0 -1.694770E-1 -2.122118E-1 -1.266699E-1 -1.000000E+0 -1.078675E-1 -1.495757E-1 -6.700989E-2 -9.000000E-1 -5.168142E-2 -9.032010E-2 -2.037789E-2 -8.000000E-1 -1.170048E-2 -3.863185E-2 -8.130363E-3 -7.000000E-1 -2.073944E-3 -6.835335E-3 -4.810066E-3 -6.000000E-1 -7.435005E-4 -5.326239E-4 -1.476453E-3 -5.000000E-1 -1.044804E-4 -7.319887E-5 -1.641073E-4 -4.000000E-1 -6.794123E-6 -8.130602E-6 -6.261915E-6 -3.000000E-1 -3.135994E-7 -6.022333E-7 -1.588873E-7 -2.000000E-1 -5.231337E-8 -7.050388E-8 -4.916437E-8 -1.000000E-1 -3.915397E-8 -3.713773E-8 -4.200933E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699945E-8 -2.398898E-8 -3.000014E-8 2.000000E-1 -2.099949E-8 -1.798680E-8 -2.400026E-8 3.000000E-1 -1.499961E-8 -1.198622E-8 -1.800039E-8 4.000000E-1 -8.999705E-9 -5.985783E-9 -1.200053E-8 5.000000E-1 -2.999748E-9 1.454192E-11 -6.000719E-9 6.000000E-1 3.000037E-9 6.014675E-9 -7.979173E-13 7.000000E-1 8.999993E-9 1.201503E-8 5.999010E-9 8.000000E-1 1.499983E-8 1.801560E-8 1.199904E-8 9.000000E-1 2.099990E-8 2.401572E-8 1.799885E-8 1.000000E+0 2.699975E-8 3.001606E-8 2.399855E-8 1.100000E+0 3.299970E-8 3.601652E-8 2.999847E-8 1.200000E+0 3.899931E-8 4.201663E-8 3.599862E-8 1.300000E+0 4.499961E-8 4.801697E-8 4.199854E-8 1.400000E+0 5.099922E-8 5.401731E-8 4.799800E-8 1.500000E+0 5.699929E-8 6.001765E-8 5.399793E-8 1.600000E+0 6.299890E-8 6.601799E-8 5.999807E-8 1.700000E+0 6.899897E-8 7.201833E-8 6.599754E-8 1.800000E+0 7.499904E-8 7.801867E-8 7.199724E-8 1.900000E+0 8.099866E-8 8.401878E-8 7.799716E-8 2.000000E+0 8.699872E-8 9.001912E-8 8.399708E-8 2.100000E+0 9.299857E-8 9.601923E-8 8.999655E-8 2.200000E+0 9.899863E-8 1.020196E-7 9.599692E-8 2.300000E+0 1.049978E-7 1.080201E-7 1.019964E-7 2.400000E+0 1.109979E-7 1.140209E-7 1.079972E-7 2.500000E+0 1.169979E-7 1.200213E-7 1.139967E-7 2.600000E+0 1.229985E-7 1.260212E-7 1.199971E-7 2.700000E+0 1.289981E-7 1.320215E-7 1.259961E-7 2.800000E+0 1.349977E-7 1.380223E-7 1.319965E-7 2.900000E+0 1.409973E-7 1.440222E-7 1.379959E-7 3.000000E+0 1.469978E-7 1.500226E-7 1.439958E-7 3.100000E+0 1.529979E-7 1.560225E-7 1.499962E-7 3.200000E+0 1.589970E-7 1.620228E-7 1.559952E-7 3.300000E+0 1.649967E-7 1.680241E-7 1.619956E-7 | [POWER Clamp] 0.0 1.649967E-7 1.500226E-7 1.799945E-7 -1.000000E-1 1.709972E-7 1.560225E-7 1.859953E-7 -2.000000E-1 1.769973E-7 1.620228E-7 1.919943E-7 -3.000000E-1 1.829973E-7 1.680241E-7 1.979933E-7 -4.000000E-1 1.889970E-7 1.740240E-7 2.039941E-7 -5.000000E-1 1.949966E-7 1.800244E-7 2.099950E-7 -6.000000E-1 2.009967E-7 1.860248E-7 2.159931E-7 -7.000000E-1 2.069967E-7 1.920252E-7 2.219939E-7 -8.000000E-1 2.129968E-7 1.980251E-7 2.279938E-7 -9.000000E-1 2.189964E-7 2.040260E-7 2.339937E-7 -1.000000E+0 2.249961E-7 2.100260E-7 2.399928E-7 -1.100000E+0 2.309966E-7 2.160265E-7 2.459936E-7 -1.200000E+0 2.369953E-7 2.220265E-7 2.519944E-7 -1.300000E+0 2.429950E-7 2.280274E-7 2.579925E-7 -1.400000E+0 2.489955E-7 2.340275E-7 2.639934E-7 -1.500000E+0 2.549952E-7 2.400281E-7 2.699933E-7 -1.600000E+0 2.609957E-7 2.460291E-7 2.759941E-7 -1.700000E+0 2.669954E-7 2.520302E-7 2.819931E-7 -1.800000E+0 2.729959E-7 2.580304E-7 2.879921E-7 -1.900000E+0 2.789965E-7 2.640307E-7 2.939921E-7 -2.000000E+0 2.849962E-7 2.700311E-7 2.999929E-7 -2.100000E+0 2.909959E-7 2.760314E-7 3.059919E-7 -2.200000E+0 2.969956E-7 2.820328E-7 3.119909E-7 -2.300000E+0 3.029952E-7 2.880343E-7 3.179918E-7 -2.400000E+0 3.089959E-7 2.940349E-7 3.239917E-7 -2.500000E+0 3.149947E-7 3.000365E-7 3.299916E-7 -2.600000E+0 3.209962E-7 3.060383E-7 3.359915E-7 -2.700000E+0 3.269960E-7 3.120383E-7 3.419915E-7 -2.800000E+0 3.329948E-7 3.180403E-7 3.479905E-7 -2.900000E+0 3.389964E-7 3.240423E-7 3.539913E-7 -3.000000E+0 3.449953E-7 3.300437E-7 3.599912E-7 -3.100000E+0 3.509951E-7 3.360451E-7 3.659921E-7 -3.200000E+0 3.569958E-7 3.420467E-7 3.719902E-7 -3.300000E+0 3.629947E-7 3.480494E-7 3.779910E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.895785E-1 2.215319E-1 3.753031E-1 -3.200000E+0 2.801251E-1 2.147474E-1 3.632380E-1 -3.100000E+0 2.706248E-1 2.078076E-1 3.511383E-1 -3.000000E+0 2.610896E-1 2.007445E-1 3.390112E-1 -2.900000E+0 2.515299E-1 1.935839E-1 3.268636E-1 -2.800000E+0 2.419558E-1 1.863478E-1 3.147028E-1 -2.700000E+0 2.323762E-1 1.790545E-1 3.025363E-1 -2.600000E+0 2.228000E-1 1.717202E-1 2.903723E-1 -2.500000E+0 2.132357E-1 1.643591E-1 2.782199E-1 -2.400000E+0 2.036917E-1 1.569838E-1 2.660892E-1 -2.300000E+0 1.941763E-1 1.496061E-1 2.539925E-1 -2.200000E+0 1.846985E-1 1.422366E-1 2.419465E-1 -2.100000E+0 1.752676E-1 1.348856E-1 2.299771E-1 -2.000000E+0 1.658950E-1 1.275629E-1 2.181102E-1 -1.900000E+0 1.565949E-1 1.202781E-1 2.063149E-1 -1.800000E+0 1.473761E-1 1.130416E-1 1.945421E-1 -1.700000E+0 1.382263E-1 1.058645E-1 1.827775E-1 -1.600000E+0 1.291299E-1 9.875419E-2 1.710197E-1 -1.500000E+0 1.200821E-1 9.171139E-2 1.592701E-1 -1.400000E+0 1.110829E-1 8.473484E-2 1.475334E-1 -1.300000E+0 1.021343E-1 7.782459E-2 1.358209E-1 -1.200000E+0 9.324065E-2 7.098185E-2 1.241609E-1 -1.100000E+0 8.441102E-2 6.420918E-2 1.126407E-1 -1.000000E+0 7.566646E-2 5.751161E-2 1.015822E-1 -9.000000E-1 6.706241E-2 5.089933E-2 9.122561E-2 -8.000000E-1 5.877017E-2 4.439402E-2 8.101262E-2 -7.000000E-1 5.100848E-2 3.805027E-2 7.081626E-2 -6.000000E-1 4.348300E-2 3.201173E-2 6.063284E-2 -5.000000E-1 3.603329E-2 2.635227E-2 5.046373E-2 -4.000000E-1 2.865282E-2 2.086458E-2 4.031182E-2 -3.000000E-1 2.134815E-2 1.547723E-2 3.018166E-2 -2.000000E-1 1.412881E-2 1.019422E-2 2.007987E-2 -1.000000E-1 7.007502E-3 5.029264E-3 1.001553E-2 0.0 7.837881E-7 7.232837E-7 8.353247E-7 10.000000E-2 -6.799511E-3 -4.828152E-3 -9.807574E-3 2.000000E-1 -1.331141E-2 -9.406168E-3 -1.925827E-2 3.000000E-1 -1.952962E-2 -1.372921E-2 -2.834418E-2 4.000000E-1 -2.544887E-2 -1.779322E-2 -3.705822E-2 5.000000E-1 -3.106394E-2 -2.159429E-2 -4.539343E-2 6.000000E-1 -3.636972E-2 -2.512870E-2 -5.334292E-2 7.000000E-1 -4.136128E-2 -2.839309E-2 -6.090001E-2 8.000000E-1 -4.603394E-2 -3.138462E-2 -6.805826E-2 9.000000E-1 -5.038348E-2 -3.410126E-2 -7.481160E-2 1.000000E+0 -5.440628E-2 -3.654230E-2 -8.115451E-2 1.100000E+0 -5.809975E-2 -3.870899E-2 -8.708223E-2 1.200000E+0 -6.146274E-2 -4.060562E-2 -9.259111E-2 1.300000E+0 -6.449633E-2 -4.224087E-2 -9.767910E-2 1.400000E+0 -6.720491E-2 -4.362943E-2 -1.023465E-1 1.500000E+0 -6.959750E-2 -4.479323E-2 -1.065971E-1 1.600000E+0 -7.168939E-2 -4.576132E-2 -1.104394E-1 1.700000E+0 -7.350337E-2 -4.656767E-2 -1.138881E-1 1.800000E+0 -7.506977E-2 -4.724697E-2 -1.169657E-1 1.900000E+0 -7.642460E-2 -4.783043E-2 -1.197027E-1 2.000000E+0 -7.760573E-2 -4.834328E-2 -1.221361E-1 2.100000E+0 -7.864864E-2 -4.880432E-2 -1.243062E-1 2.200000E+0 -7.958345E-2 -4.922688E-2 -1.262524E-1 2.300000E+0 -8.043383E-2 -4.962020E-2 -1.280105E-1 2.400000E+0 -8.121755E-2 -4.999066E-2 -1.296110E-1 2.500000E+0 -8.194760E-2 -5.034270E-2 -1.310786E-1 2.600000E+0 -8.263351E-2 -5.067950E-2 -1.324332E-1 2.700000E+0 -8.328230E-2 -5.100336E-2 -1.336910E-1 2.800000E+0 -8.389925E-2 -5.131602E-2 -1.348648E-1 2.900000E+0 -8.448845E-2 -5.161881E-2 -1.359653E-1 3.000000E+0 -8.505312E-2 -5.191278E-2 -1.370013E-1 3.100000E+0 -8.559586E-2 -5.219878E-2 -1.379801E-1 3.200000E+0 -8.611882E-2 -5.247753E-2 -1.389079E-1 3.300000E+0 -8.662381E-2 -5.274985E-2 -1.397900E-1 3.400000E+0 -8.711237E-2 -5.301938E-2 -1.406310E-1 3.500000E+0 -8.758585E-2 -5.331643E-2 -1.414349E-1 3.600000E+0 -8.804548E-2 -5.389800E-2 -1.422051E-1 3.700000E+0 -8.849427E-2 -5.859237E-2 -1.429446E-1 3.800000E+0 -8.896390E-2 -8.915555E-2 -1.436561E-1 3.900000E+0 -8.967173E-2 -1.545459E-1 -1.443420E-1 4.000000E+0 -9.105242E-2 -2.362230E-1 -1.450060E-1 4.100000E+0 -9.831241E-2 -3.245388E-1 -1.456921E-1 4.200000E+0 -1.338901E-1 -4.161966E-1 -1.467804E-1 4.300000E+0 -2.024848E-1 -5.098265E-1 -1.489473E-1 4.400000E+0 -2.868707E-1 -6.047445E-1 -1.521680E-1 4.500000E+0 -3.770946E-1 -7.005712E-1 -1.624102E-1 4.600000E+0 -4.701243E-1 -7.970668E-1 -2.010863E-1 4.700000E+0 -5.647758E-1 -8.940760E-1 -2.642360E-1 4.800000E+0 -6.604859E-1 -9.914915E-1 -3.488322E-1 4.900000E+0 -7.569320E-1 -1.089236E+0 -4.403505E-1 5.000000E+0 -8.539209E-1 -1.187253E+0 -5.346103E-1 5.100000E+0 -9.513261E-1 -1.285497E+0 -6.303274E-1 5.200000E+0 -1.049060E+0 -1.383936E+0 -7.269492E-1 5.300000E+0 -1.147061E+0 -1.482542E+0 -8.241872E-1 5.400000E+0 -1.245283E+0 -1.581293E+0 -9.218705E-1 5.500000E+0 -1.343689E+0 -1.680172E+0 -1.019892E+0 5.600000E+0 -1.442252E+0 -1.779163E+0 -1.118177E+0 5.700000E+0 -1.540951E+0 -1.878255E+0 -1.216674E+0 5.800000E+0 -1.639767E+0 -1.977437E+0 -1.315346E+0 5.900000E+0 -1.738688E+0 -2.076701E+0 -1.414164E+0 6.000000E+0 -1.837699E+0 -2.176038E+0 -1.513105E+0 6.100000E+0 -1.936792E+0 -2.275441E+0 -1.612152E+0 6.200000E+0 -2.035958E+0 -2.374906E+0 -1.711292E+0 6.300000E+0 -2.135190E+0 -2.474427E+0 -1.810512E+0 6.400000E+0 -2.234481E+0 -2.574000E+0 -1.909804E+0 6.500000E+0 -2.333827E+0 -2.673620E+0 -2.009159E+0 6.600000E+0 -2.433222E+0 -2.773284E+0 -2.108571E+0 | [Pulldown] -3.300000E+0 -2.382810E+0 -2.444346E+0 -2.324821E+0 -3.200000E+0 -2.283541E+0 -2.344907E+0 -2.225442E+0 -3.100000E+0 -2.184325E+0 -2.245527E+0 -2.126112E+0 -3.000000E+0 -2.085169E+0 -2.146211E+0 -2.026834E+0 -2.900000E+0 -1.986077E+0 -2.046966E+0 -1.927614E+0 -2.800000E+0 -1.887057E+0 -1.947797E+0 -1.828461E+0 -2.700000E+0 -1.788117E+0 -1.848714E+0 -1.729381E+0 -2.600000E+0 -1.689266E+0 -1.749726E+0 -1.630385E+0 -2.500000E+0 -1.590516E+0 -1.650844E+0 -1.531484E+0 -2.400000E+0 -1.491880E+0 -1.552081E+0 -1.432695E+0 -2.300000E+0 -1.393376E+0 -1.453453E+0 -1.334034E+0 -2.200000E+0 -1.295023E+0 -1.354980E+0 -1.235525E+0 -2.100000E+0 -1.196849E+0 -1.256685E+0 -1.137200E+0 -2.000000E+0 -1.098885E+0 -1.158599E+0 -1.039100E+0 -1.900000E+0 -1.001176E+0 -1.060758E+0 -9.412839E-1 -1.800000E+0 -9.037804E-1 -9.632114E-1 -8.438345E-1 -1.700000E+0 -8.067783E-1 -8.660245E-1 -7.468846E-1 -1.600000E+0 -7.102876E-1 -7.692855E-1 -6.506484E-1 -1.500000E+0 -6.144870E-1 -6.731196E-1 -5.555309E-1 -1.400000E+0 -5.196753E-1 -5.777122E-1 -4.624245E-1 -1.300000E+0 -4.263754E-1 -4.833583E-1 -3.739058E-1 -1.200000E+0 -3.356948E-1 -3.905427E-1 -2.979307E-1 -1.100000E+0 -2.504473E-1 -3.001899E-1 -2.351438E-1 -1.000000E+0 -1.781369E-1 -2.142982E-1 -1.769649E-1 -9.000000E-1 -1.231490E-1 -1.379521E-1 -1.301336E-1 -8.000000E-1 -8.507074E-2 -8.162781E-2 -1.101492E-1 -7.000000E-1 -6.994738E-2 -5.169588E-2 -9.580247E-2 -6.000000E-1 -5.963692E-2 -4.124555E-2 -8.141770E-2 -5.000000E-1 -4.959645E-2 -3.410957E-2 -6.778631E-2 -4.000000E-1 -3.970194E-2 -2.717557E-2 -5.442947E-2 -3.000000E-1 -2.979382E-2 -2.028635E-2 -4.098844E-2 -2.000000E-1 -1.986098E-2 -1.344281E-2 -2.743025E-2 -1.000000E-1 -9.921881E-3 -6.669817E-3 -1.376382E-2 4.440892E-16 -1.519655E-6 -1.430964E-6 -1.587495E-6 1.000000E-1 9.642759E-3 6.401312E-3 1.351620E-2 2.000000E-1 1.877188E-2 1.240673E-2 2.645011E-2 3.000000E-1 2.738425E-2 1.801833E-2 3.878768E-2 4.000000E-1 3.547916E-2 2.324007E-2 5.051734E-2 5.000000E-1 4.305673E-2 2.807627E-2 6.162837E-2 6.000000E-1 5.011772E-2 3.253153E-2 7.211080E-2 7.000000E-1 5.666341E-2 3.661068E-2 8.195516E-2 8.000000E-1 6.269521E-2 4.031861E-2 9.115199E-2 9.000000E-1 6.821420E-2 4.366015E-2 9.969110E-2 1.000000E+0 7.322044E-2 4.663978E-2 1.075603E-1 1.100000E+0 7.771192E-2 4.926150E-2 1.147438E-1 1.200000E+0 8.168357E-2 5.152884E-2 1.212194E-1 1.300000E+0 8.512704E-2 5.344596E-2 1.269570E-1 1.400000E+0 8.803358E-2 5.502107E-2 1.319188E-1 1.500000E+0 9.040412E-2 5.627315E-2 1.360694E-1 1.600000E+0 9.226605E-2 5.723865E-2 1.394014E-1 1.700000E+0 9.368410E-2 5.797008E-2 1.419679E-1 1.800000E+0 9.474979E-2 5.852476E-2 1.438888E-1 1.900000E+0 9.555631E-2 5.895286E-2 1.453168E-1 2.000000E+0 9.618022E-2 5.929233E-2 1.463927E-1 2.100000E+0 9.667712E-2 5.956974E-2 1.472248E-1 2.200000E+0 9.708505E-2 5.980310E-2 1.478885E-1 2.300000E+0 9.742962E-2 6.000457E-2 1.484343E-1 2.400000E+0 9.772810E-2 6.018248E-2 1.488959E-1 2.500000E+0 9.799233E-2 6.034262E-2 1.492961E-1 2.600000E+0 9.823059E-2 6.048908E-2 1.496503E-1 2.700000E+0 9.844876E-2 6.062483E-2 1.499695E-1 2.800000E+0 9.865115E-2 6.075206E-2 1.502615E-1 2.900000E+0 9.884094E-2 6.087243E-2 1.505321E-1 3.000000E+0 9.902057E-2 6.098721E-2 1.507856E-1 3.100000E+0 9.919192E-2 6.109740E-2 1.510252E-1 3.200000E+0 9.935652E-2 6.120380E-2 1.512536E-1 3.300000E+0 9.951562E-2 6.130712E-2 1.514730E-1 3.400000E+0 9.967029E-2 6.140825E-2 1.516851E-1 3.500000E+0 9.982149E-2 6.151571E-2 1.518915E-1 3.600000E+0 9.997013E-2 6.176343E-2 1.520938E-1 3.700000E+0 1.001170E-1 6.252153E-2 1.522933E-1 3.800000E+0 1.002631E-1 6.362972E-2 1.524914E-1 3.900000E+0 1.004096E-1 6.487653E-2 1.526895E-1 4.000000E+0 1.005809E-1 6.619046E-2 1.528889E-1 4.100000E+0 1.011872E-1 6.754212E-2 1.530912E-1 4.200000E+0 1.026253E-1 6.891674E-2 1.532980E-1 4.300000E+0 1.043903E-1 7.030589E-2 1.535108E-1 4.400000E+0 1.062736E-1 7.170401E-2 1.537327E-1 4.500000E+0 1.082133E-1 7.310709E-2 1.540278E-1 4.600000E+0 1.101846E-1 7.451196E-2 1.553940E-1 4.700000E+0 1.121762E-1 7.591596E-2 1.579683E-1 4.800000E+0 1.141817E-1 7.731674E-2 1.608311E-1 4.900000E+0 1.161980E-1 7.871210E-2 1.637821E-1 5.000000E+0 1.182235E-1 8.009982E-2 1.667700E-1 5.100000E+0 1.202577E-1 8.147756E-2 1.697766E-1 5.200000E+0 1.223008E-1 8.284265E-2 1.727960E-1 5.300000E+0 1.243537E-1 8.419196E-2 1.758268E-1 5.400000E+0 1.264176E-1 8.552157E-2 1.788711E-1 5.500000E+0 1.284943E-1 8.682643E-2 1.819322E-1 5.600000E+0 1.305857E-1 8.809976E-2 1.850151E-1 5.700000E+0 1.326935E-1 8.933215E-2 1.881254E-1 5.800000E+0 1.348199E-1 9.051013E-2 1.912698E-1 5.900000E+0 1.369666E-1 9.161345E-2 1.944552E-1 6.000000E+0 1.391348E-1 9.260986E-2 1.976893E-1 6.100000E+0 1.413252E-1 9.344299E-2 2.009797E-1 6.200000E+0 1.435370E-1 9.399746E-2 2.043347E-1 6.300000E+0 1.457676E-1 9.395481E-2 2.077621E-1 6.400000E+0 1.480114E-1 9.178550E-2 2.112698E-1 6.500000E+0 1.502576E-1 8.276311E-2 2.148653E-1 6.600000E+0 1.524869E-1 7.529730E-2 2.185552E-1 | [Ramp] dV/dt_r 1.508E+0/2.446E-10 1.210E+0/3.921E-10 1.796E+0/1.743E-10 dV/dt_f 1.594E+0/4.102E-10 1.271E+0/7.458E-10 1.858E+0/2.758E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299991E+0 2.999990E+0 3.599993E+0 2.020202E-10 3.300080E+0 3.000122E+0 3.600047E+0 4.040404E-10 3.300004E+0 3.000030E+0 3.599983E+0 6.060606E-10 3.299958E+0 2.999970E+0 3.599942E+0 8.080808E-10 3.299932E+0 2.999964E+0 3.599889E+0 1.010101E-9 3.299831E+0 2.999844E+0 3.599813E+0 1.212121E-9 3.299708E+0 2.999723E+0 3.599736E+0 1.414141E-9 3.299579E+0 2.999588E+0 3.599499E+0 1.616162E-9 3.299285E+0 2.999381E+0 3.599138E+0 1.818182E-9 3.298653E+0 2.999067E+0 3.598401E+0 2.020202E-9 3.297879E+0 2.998719E+0 3.593590E+0 2.222222E-9 3.295074E+0 2.997864E+0 3.596363E+0 2.424242E-9 3.296004E+0 2.996876E+0 3.556128E+0 2.626263E-9 3.288556E+0 2.995846E+0 3.092224E+0 2.828283E-9 3.215401E+0 2.997588E+0 1.809394E+0 3.030303E-9 2.819839E+0 3.007121E+0 8.071708E-1 3.232323E-9 1.985387E+0 3.004768E+0 6.205038E-1 3.434343E-9 1.225417E+0 2.883809E+0 5.737654E-1 3.636364E-9 8.941824E-1 2.676686E+0 5.451686E-1 3.838384E-9 7.741443E-1 2.279816E+0 5.318558E-1 4.040404E-9 7.297152E-1 1.821580E+0 5.237333E-1 4.242424E-9 7.047730E-1 1.412575E+0 5.156897E-1 4.444444E-9 6.829719E-1 1.166924E+0 5.114565E-1 4.646465E-9 6.686847E-1 1.061851E+0 5.089332E-1 4.848485E-9 6.625176E-1 9.881379E-1 5.067509E-1 5.050505E-9 6.579463E-1 9.531580E-1 5.057042E-1 5.252525E-9 6.534284E-1 9.287417E-1 5.046765E-1 5.454545E-9 6.509966E-1 9.092696E-1 5.041590E-1 5.656566E-9 6.491590E-1 8.982523E-1 5.038205E-1 5.858586E-9 6.476798E-1 8.876712E-1 5.035274E-1 6.060606E-9 6.469377E-1 8.829405E-1 5.033520E-1 6.262626E-9 6.462057E-1 8.794431E-1 5.031784E-1 6.464646E-9 6.458217E-1 8.764152E-1 5.031146E-1 6.666667E-9 6.455117E-1 8.740385E-1 5.030801E-1 6.868687E-9 6.452678E-1 8.717914E-1 5.030418E-1 7.070707E-9 6.451331E-1 8.710844E-1 5.029957E-1 7.272727E-9 6.450005E-1 8.706137E-1 5.029494E-1 7.474747E-9 6.449335E-1 8.700634E-1 5.029486E-1 7.676768E-9 6.448763E-1 8.694228E-1 5.029564E-1 7.878788E-9 6.448317E-1 8.688337E-1 5.029528E-1 8.080808E-9 6.448042E-1 8.687980E-1 5.029300E-1 8.282828E-9 6.447771E-1 8.688178E-1 5.029070E-1 8.484848E-9 6.447601E-1 8.687119E-1 5.029161E-1 8.686869E-9 6.447441E-1 8.684895E-1 5.029292E-1 8.888889E-9 6.447343E-1 8.682925E-1 5.029296E-1 9.090909E-9 6.447315E-1 8.683455E-1 5.029124E-1 9.292929E-9 6.447283E-1 8.684111E-1 5.028952E-1 9.494949E-9 6.447179E-1 8.683834E-1 5.029080E-1 9.696970E-9 6.447072E-1 8.682850E-1 5.029227E-1 9.898990E-9 6.447053E-1 8.682011E-1 5.029225E-1 1.010101E-8 6.447113E-1 8.682495E-1 5.029052E-1 1.030303E-8 6.447167E-1 8.682983E-1 5.028883E-1 1.050505E-8 6.447139E-1 8.682848E-1 5.029024E-1 1.070707E-8 6.447111E-1 8.682324E-1 5.029172E-1 1.090909E-8 6.447090E-1 8.681920E-1 5.029162E-1 1.111111E-8 6.447073E-1 8.682237E-1 5.029002E-1 1.131313E-8 6.447057E-1 8.682545E-1 5.028862E-1 1.151515E-8 6.447045E-1 8.682446E-1 5.028997E-1 1.171717E-8 6.447032E-1 8.682129E-1 5.029138E-1 1.191919E-8 6.447019E-1 8.681918E-1 5.029116E-1 1.212121E-8 6.447005E-1 8.682144E-1 5.028969E-1 1.232323E-8 6.446993E-1 8.682360E-1 5.028853E-1 1.252525E-8 6.446984E-1 8.682254E-1 5.028982E-1 1.272727E-8 6.446975E-1 8.682002E-1 5.029116E-1 1.292929E-8 6.446965E-1 8.681856E-1 5.029083E-1 1.313131E-8 6.446954E-1 8.682038E-1 5.028947E-1 1.333333E-8 6.446944E-1 8.682207E-1 5.028852E-1 1.353535E-8 6.446937E-1 8.682118E-1 5.028974E-1 1.373737E-8 6.446931E-1 8.681932E-1 5.029101E-1 1.393939E-8 6.446923E-1 8.681840E-1 5.029059E-1 1.414141E-8 6.446914E-1 8.681974E-1 5.028932E-1 1.434343E-8 6.446906E-1 8.682097E-1 5.028855E-1 1.454545E-8 6.446901E-1 8.682016E-1 5.028971E-1 1.474747E-8 6.446896E-1 8.681874E-1 5.029090E-1 1.494949E-8 6.446890E-1 8.681816E-1 5.029040E-1 1.515152E-8 6.446883E-1 8.681921E-1 5.028921E-1 1.535354E-8 6.446878E-1 8.682015E-1 5.028861E-1 1.555556E-8 6.446874E-1 8.681939E-1 5.028971E-1 1.575758E-8 6.446870E-1 8.681822E-1 5.029083E-1 1.595960E-8 6.446865E-1 8.681785E-1 5.029025E-1 1.616162E-8 6.446860E-1 8.681870E-1 5.028914E-1 1.636364E-8 6.446855E-1 8.681945E-1 5.028868E-1 1.656566E-8 6.446853E-1 8.681881E-1 5.028971E-1 1.676768E-8 6.446849E-1 8.681791E-1 5.029076E-1 1.696970E-8 6.446846E-1 8.681769E-1 5.029007E-1 1.717172E-8 6.446842E-1 8.681831E-1 5.028897E-1 1.737374E-8 6.446839E-1 8.681884E-1 5.028867E-1 1.757576E-8 6.446836E-1 8.681825E-1 5.028984E-1 1.777778E-8 6.446834E-1 8.681752E-1 5.029102E-1 1.797980E-8 6.446831E-1 8.681740E-1 5.029006E-1 1.818182E-8 6.446828E-1 8.681790E-1 5.028878E-1 1.838384E-8 6.446826E-1 8.681832E-1 5.028851E-1 1.858586E-8 6.446824E-1 8.681787E-1 5.028980E-1 1.878788E-8 6.446822E-1 8.681736E-1 5.029109E-1 1.898990E-8 6.446820E-1 8.681732E-1 5.028998E-1 1.919192E-8 6.446818E-1 8.681766E-1 5.028865E-1 1.939394E-8 6.446816E-1 8.681791E-1 5.028855E-1 1.959596E-8 6.446814E-1 8.681726E-1 5.028999E-1 1.979798E-8 6.446815E-1 8.681659E-1 5.029143E-1 2.000000E-8 6.446867E-1 8.681786E-1 5.028800E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.438142E+0 1.917487E+0 2.930785E+0 2.020202E-10 2.438175E+0 1.917520E+0 2.930806E+0 4.040404E-10 2.438027E+0 1.917258E+0 2.930708E+0 6.060606E-10 2.437960E+0 1.917113E+0 2.930667E+0 8.080808E-10 2.438042E+0 1.917238E+0 2.930710E+0 1.010101E-9 2.438100E+0 1.917393E+0 2.930763E+0 1.212121E-9 2.438281E+0 1.917548E+0 2.930817E+0 1.414141E-9 2.438488E+0 1.917845E+0 2.930911E+0 1.616162E-9 2.438760E+0 1.918552E+0 2.930718E+0 1.818182E-9 2.439165E+0 1.919627E+0 2.929957E+0 2.020202E-9 2.439364E+0 1.920645E+0 2.926420E+0 2.222222E-9 2.435187E+0 1.920806E+0 2.915017E+0 2.424242E-9 2.416059E+0 1.920741E+0 2.812788E+0 2.626263E-9 2.265306E+0 1.916953E+0 1.774143E+0 2.828283E-9 1.845535E+0 1.893182E+0 3.323293E-1 3.030303E-9 8.149342E-1 1.832112E+0 4.245124E-2 3.232323E-9 1.676972E-1 1.615965E+0 1.671825E-2 3.434343E-9 4.053012E-2 1.178492E+0 7.813377E-3 3.636364E-9 2.024143E-2 6.167400E-1 4.920119E-3 3.838384E-9 1.099035E-2 2.375370E-1 3.113307E-3 4.040404E-9 7.345247E-3 9.306622E-2 1.605435E-3 4.242424E-9 4.941938E-3 4.773164E-2 1.221777E-3 4.444444E-9 2.614851E-3 1.658783E-2 8.390885E-4 4.646465E-9 1.602764E-3 1.353514E-2 6.138940E-4 4.848485E-9 1.207053E-3 1.223728E-2 4.471351E-4 5.050505E-9 8.804580E-4 7.491443E-3 3.074629E-4 5.252525E-9 5.914477E-4 4.660003E-3 2.448616E-4 5.454545E-9 4.568028E-4 3.255028E-3 1.824561E-4 5.656566E-9 3.367169E-4 1.947216E-3 1.476881E-4 5.858586E-9 2.617666E-4 1.455008E-3 1.207902E-4 6.060606E-9 2.125930E-4 1.117752E-3 9.829809E-5 6.262626E-9 1.694813E-4 8.191450E-4 8.560978E-5 6.464646E-9 1.466922E-4 5.639663E-4 7.296192E-5 6.666667E-9 1.254534E-4 3.353545E-4 6.543165E-5 6.868687E-9 1.107842E-4 3.002979E-4 5.896868E-5 7.070707E-9 9.911517E-5 2.928300E-4 5.323988E-5 7.272727E-9 8.894302E-5 2.499172E-4 4.881596E-5 7.474747E-9 8.297354E-5 1.744007E-4 4.440039E-5 7.676768E-9 7.724464E-5 1.107068E-4 4.095144E-5 7.878788E-9 7.303748E-5 1.234892E-4 3.763855E-5 8.080808E-9 6.937476E-5 1.437026E-4 3.477957E-5 8.282828E-9 6.585624E-5 1.336011E-4 3.257362E-5 8.484848E-9 6.268313E-5 1.007120E-4 3.036722E-5 8.686869E-9 5.952284E-5 7.438096E-5 2.811269E-5 8.888889E-9 5.695931E-5 8.636018E-5 2.585431E-5 9.090909E-9 5.455778E-5 1.003983E-4 2.413815E-5 9.292929E-9 5.220564E-5 9.504019E-5 2.305836E-5 9.494949E-9 4.995587E-5 7.783810E-5 2.197174E-5 9.696970E-9 4.770772E-5 6.468121E-5 2.019454E-5 9.898990E-9 4.600927E-5 7.314740E-5 1.839984E-5 1.010101E-8 4.441826E-5 8.183456E-5 1.727194E-5 1.030303E-8 4.276759E-5 7.343966E-5 1.678456E-5 1.050505E-8 4.101154E-5 5.658210E-5 1.626310E-5 1.070707E-8 3.926418E-5 4.554404E-5 1.480348E-5 1.090909E-8 3.781405E-5 5.839680E-5 1.334503E-5 1.111111E-8 3.641289E-5 7.077831E-5 1.260055E-5 1.131313E-8 3.503271E-5 6.509739E-5 1.241993E-5 1.151515E-8 3.368253E-5 5.158646E-5 1.216045E-5 1.171717E-8 3.234668E-5 4.377611E-5 1.105276E-5 1.191919E-8 3.120772E-5 5.345006E-5 9.947240E-6 1.212121E-8 3.009838E-5 6.237300E-5 9.527040E-6 1.232323E-8 2.900268E-5 5.583280E-5 9.549864E-6 1.252525E-8 2.792288E-5 4.349909E-5 9.451613E-6 1.272727E-8 2.686197E-5 3.748785E-5 8.577946E-6 1.292929E-8 2.596050E-5 4.652286E-5 7.707174E-6 1.313131E-8 2.508062E-5 5.456802E-5 7.479142E-6 1.333333E-8 2.420881E-5 4.846274E-5 7.588013E-6 1.353535E-8 2.334470E-5 3.784779E-5 7.552027E-6 1.373737E-8 2.250249E-5 3.358449E-5 6.878120E-6 1.393939E-8 2.179179E-5 4.133354E-5 6.207472E-6 1.414141E-8 2.109681E-5 4.795629E-5 6.114478E-6 1.434343E-8 2.039523E-5 4.210950E-5 6.263284E-6 1.454545E-8 1.968850E-5 3.295355E-5 6.254552E-6 1.474747E-8 1.901048E-5 3.007182E-5 5.733137E-6 1.494949E-8 1.846467E-5 3.676482E-5 5.215098E-6 1.515152E-8 1.793247E-5 4.224523E-5 5.205932E-6 1.535354E-8 1.733317E-5 3.667685E-5 5.362922E-6 1.555556E-8 1.669124E-5 2.873813E-5 5.361379E-6 1.575758E-8 1.610849E-5 2.693725E-5 4.962218E-6 1.595960E-8 1.574454E-5 3.276435E-5 4.566309E-6 1.616162E-8 1.539927E-5 3.732753E-5 4.603485E-6 1.636364E-8 1.493481E-5 3.203919E-5 4.746989E-6 1.656566E-8 1.440935E-5 2.511556E-5 4.742888E-6 1.676768E-8 1.394655E-5 2.416162E-5 4.445851E-6 1.696970E-8 1.367548E-5 2.927668E-5 4.151514E-6 1.717172E-8 1.341723E-5 3.310026E-5 4.183196E-6 1.737374E-8 1.303581E-5 2.807944E-5 4.271507E-6 1.757576E-8 1.260443E-5 2.200081E-5 4.253647E-6 1.777778E-8 1.223799E-5 2.174058E-5 4.066230E-6 1.797980E-8 1.203962E-5 2.632082E-5 3.881356E-6 1.818182E-8 1.184920E-5 2.947378E-5 3.979960E-6 1.838384E-8 1.154882E-5 2.386930E-5 4.109627E-6 1.858586E-8 1.121400E-5 1.760608E-5 4.071552E-6 1.878788E-8 1.092515E-5 1.813998E-5 3.815652E-6 1.898990E-8 1.073861E-5 2.328371E-5 3.563936E-6 1.919192E-8 1.055478E-5 2.680901E-5 3.748286E-6 1.939394E-8 1.029795E-5 2.130361E-5 3.955312E-6 1.959596E-8 1.002417E-5 1.550270E-5 3.935296E-6 1.979798E-8 1.062777E-5 1.814518E-5 3.674249E-6 2.000000E-8 1.293057E-5 2.541706E-5 3.413201E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.446854E-1 8.681812E-1 5.029058E-1 2.020202E-10 6.446668E-1 8.681398E-1 5.029000E-1 4.040404E-10 6.446820E-1 8.682076E-1 5.029055E-1 6.060606E-10 6.446877E-1 8.682497E-1 5.029022E-1 8.080808E-10 6.446790E-1 8.682396E-1 5.029094E-1 1.010101E-9 6.446801E-1 8.682226E-1 5.029426E-1 1.212121E-9 6.446812E-1 8.682056E-1 5.029730E-1 1.414141E-9 6.446425E-1 8.681648E-1 5.029241E-1 1.616162E-9 6.446808E-1 8.677376E-1 5.028273E-1 1.818182E-9 6.451989E-1 8.669326E-1 5.028877E-1 2.020202E-9 6.462879E-1 8.660672E-1 5.149202E-1 2.222222E-9 6.671701E-1 8.643500E-1 7.173279E-1 2.424242E-9 9.894304E-1 8.711884E-1 2.149044E+0 2.626263E-9 1.818739E+0 9.657016E-1 3.401385E+0 2.828283E-9 2.897450E+0 1.228707E+0 3.554411E+0 3.030303E-9 3.193348E+0 2.060360E+0 3.590364E+0 3.232323E-9 3.263213E+0 2.629592E+0 3.597284E+0 3.434343E-9 3.288972E+0 2.821937E+0 3.598966E+0 3.636364E-9 3.297182E+0 2.912316E+0 3.600107E+0 3.838384E-9 3.298195E+0 2.954309E+0 3.599955E+0 4.040404E-9 3.298928E+0 2.982698E+0 3.599916E+0 4.242424E-9 3.299568E+0 2.991480E+0 3.599884E+0 4.444444E-9 3.299718E+0 2.994722E+0 3.599885E+0 4.646465E-9 3.299815E+0 2.997368E+0 3.599910E+0 4.848485E-9 3.299865E+0 2.999160E+0 3.599931E+0 5.050505E-9 3.299883E+0 2.999287E+0 3.599933E+0 5.252525E-9 3.299898E+0 2.999413E+0 3.599934E+0 5.454545E-9 3.299901E+0 2.999550E+0 3.599940E+0 5.656566E-9 3.299903E+0 2.999688E+0 3.599951E+0 5.858586E-9 3.299910E+0 2.999787E+0 3.599960E+0 6.060606E-9 3.299920E+0 2.999822E+0 3.599960E+0 6.262626E-9 3.299928E+0 2.999857E+0 3.599960E+0 6.464646E-9 3.299926E+0 2.999873E+0 3.599965E+0 6.666667E-9 3.299924E+0 2.999887E+0 3.599972E+0 6.868687E-9 3.299930E+0 2.999898E+0 3.599977E+0 7.070707E-9 3.299939E+0 2.999906E+0 3.599976E+0 7.272727E-9 3.299945E+0 2.999914E+0 3.599974E+0 7.474747E-9 3.299943E+0 2.999919E+0 3.599978E+0 7.676768E-9 3.299939E+0 2.999923E+0 3.599983E+0 7.878788E-9 3.299945E+0 2.999929E+0 3.599986E+0 8.080808E-9 3.299953E+0 2.999937E+0 3.599984E+0 8.282828E-9 3.299958E+0 2.999945E+0 3.599982E+0 8.484848E-9 3.299955E+0 2.999941E+0 3.599985E+0 8.686869E-9 3.299950E+0 2.999936E+0 3.599990E+0 8.888889E-9 3.299956E+0 2.999937E+0 3.599992E+0 9.090909E-9 3.299964E+0 2.999945E+0 3.599990E+0 9.292929E-9 3.299968E+0 2.999952E+0 3.599987E+0 9.494949E-9 3.299963E+0 2.999951E+0 3.599990E+0 9.696970E-9 3.299958E+0 2.999951E+0 3.599994E+0 9.898990E-9 3.299964E+0 2.999952E+0 3.599995E+0 1.010101E-8 3.299971E+0 2.999956E+0 3.599993E+0 1.030303E-8 3.299974E+0 2.999959E+0 3.599990E+0 1.050505E-8 3.299969E+0 2.999958E+0 3.599993E+0 1.070707E-8 3.299965E+0 2.999957E+0 3.599996E+0 1.090909E-8 3.299970E+0 2.999959E+0 3.599997E+0 1.111111E-8 3.299977E+0 2.999963E+0 3.599994E+0 1.131313E-8 3.299979E+0 2.999966E+0 3.599992E+0 1.151515E-8 3.299974E+0 2.999965E+0 3.599994E+0 1.171717E-8 3.299970E+0 2.999964E+0 3.599998E+0 1.191919E-8 3.299974E+0 2.999965E+0 3.599998E+0 1.212121E-8 3.299981E+0 2.999968E+0 3.599995E+0 1.232323E-8 3.299982E+0 2.999971E+0 3.599993E+0 1.252525E-8 3.299977E+0 2.999970E+0 3.599995E+0 1.272727E-8 3.299973E+0 2.999969E+0 3.599999E+0 1.292929E-8 3.299978E+0 2.999970E+0 3.599999E+0 1.313131E-8 3.299983E+0 2.999973E+0 3.599996E+0 1.333333E-8 3.299984E+0 2.999975E+0 3.599994E+0 1.353535E-8 3.299979E+0 2.999974E+0 3.599996E+0 1.373737E-8 3.299976E+0 2.999973E+0 3.599999E+0 1.393939E-8 3.299980E+0 2.999974E+0 3.599999E+0 1.414141E-8 3.299986E+0 2.999977E+0 3.599996E+0 1.434343E-8 3.299985E+0 2.999978E+0 3.599995E+0 1.454545E-8 3.299981E+0 2.999977E+0 3.599997E+0 1.474747E-8 3.299978E+0 2.999976E+0 3.599999E+0 1.494949E-8 3.299982E+0 2.999978E+0 3.599999E+0 1.515152E-8 3.299987E+0 2.999980E+0 3.599996E+0 1.535354E-8 3.299986E+0 2.999981E+0 3.599995E+0 1.555556E-8 3.299982E+0 2.999980E+0 3.599997E+0 1.575758E-8 3.299980E+0 2.999979E+0 3.600000E+0 1.595960E-8 3.299984E+0 2.999980E+0 3.599999E+0 1.616162E-8 3.299988E+0 2.999982E+0 3.599996E+0 1.636364E-8 3.299987E+0 2.999983E+0 3.599995E+0 1.656566E-8 3.299983E+0 2.999982E+0 3.599997E+0 1.676768E-8 3.299981E+0 2.999981E+0 3.600000E+0 1.696970E-8 3.299985E+0 2.999983E+0 3.599999E+0 1.717172E-8 3.299989E+0 2.999984E+0 3.599996E+0 1.737374E-8 3.299987E+0 2.999985E+0 3.599995E+0 1.757576E-8 3.299984E+0 2.999984E+0 3.599998E+0 1.777778E-8 3.299982E+0 2.999983E+0 3.600000E+0 1.797980E-8 3.299986E+0 2.999984E+0 3.599999E+0 1.818182E-8 3.299990E+0 2.999986E+0 3.599996E+0 1.838384E-8 3.299988E+0 2.999986E+0 3.599995E+0 1.858586E-8 3.299984E+0 2.999985E+0 3.599998E+0 1.878788E-8 3.299983E+0 2.999985E+0 3.600001E+0 1.898990E-8 3.299986E+0 2.999986E+0 3.599999E+0 1.919192E-8 3.299990E+0 2.999987E+0 3.599996E+0 1.939394E-8 3.299988E+0 2.999988E+0 3.599995E+0 1.959596E-8 3.299984E+0 2.999987E+0 3.599998E+0 1.979798E-8 3.299983E+0 2.999986E+0 3.600001E+0 2.000000E-8 3.299984E+0 2.999985E+0 3.599992E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.276877E-5 1.663440E-5 1.004405E-5 2.020202E-10 -5.520440E-6 -2.470974E-5 3.209487E-6 4.040404E-10 6.863708E-6 3.663485E-6 6.220019E-6 6.060606E-10 1.212176E-5 1.868391E-5 4.236803E-6 8.080808E-10 1.075477E-5 1.430759E-5 2.472452E-5 1.010101E-9 7.926778E-5 6.658859E-5 1.009011E-4 1.212121E-9 1.477808E-4 1.188696E-4 1.775567E-4 1.414141E-9 2.733643E-4 2.658785E-4 2.649634E-4 1.616162E-9 4.074939E-4 5.278599E-4 4.130552E-4 1.818182E-9 5.295564E-4 8.989605E-4 -3.283229E-4 2.020202E-9 2.117206E-4 1.272768E-3 -1.327729E-2 2.222222E-9 -8.731202E-3 1.511646E-3 -4.301535E-2 2.424242E-9 -3.805254E-2 -1.871273E-3 5.739549E-2 2.626263E-9 -6.807021E-2 -1.537104E-2 1.704631E+0 2.828283E-9 3.695179E-1 -3.904649E-2 2.775031E+0 3.030303E-9 1.654995E+0 -8.408540E-2 2.892151E+0 3.232323E-9 2.266464E+0 -3.865436E-2 2.918212E+0 3.434343E-9 2.381412E+0 4.045537E-1 2.925998E+0 3.636364E-9 2.413344E+0 1.061235E+0 2.931371E+0 3.838384E-9 2.426536E+0 1.577198E+0 2.930864E+0 4.040404E-9 2.433574E+0 1.762537E+0 2.930713E+0 4.242424E-9 2.435403E+0 1.849282E+0 2.930585E+0 4.444444E-9 2.436451E+0 1.881378E+0 2.930565E+0 4.646465E-9 2.437455E+0 1.894228E+0 2.930627E+0 4.848485E-9 2.437747E+0 1.905331E+0 2.930679E+0 5.050505E-9 2.437834E+0 1.911261E+0 2.930684E+0 5.252525E-9 2.437901E+0 1.913086E+0 2.930685E+0 5.454545E-9 2.437928E+0 1.914382E+0 2.930693E+0 5.656566E-9 2.437955E+0 1.915628E+0 2.930706E+0 5.858586E-9 2.437970E+0 1.916175E+0 2.930718E+0 6.060606E-9 2.437982E+0 1.916566E+0 2.930723E+0 6.262626E-9 2.437994E+0 1.916847E+0 2.930729E+0 6.464646E-9 2.438005E+0 1.916970E+0 2.930734E+0 6.666667E-9 2.438016E+0 1.917088E+0 2.930739E+0 6.868687E-9 2.438019E+0 1.917144E+0 2.930744E+0 7.070707E-9 2.438021E+0 1.917190E+0 2.930747E+0 7.272727E-9 2.438026E+0 1.917225E+0 2.930750E+0 7.474747E-9 2.438035E+0 1.917247E+0 2.930753E+0 7.676768E-9 2.438043E+0 1.917269E+0 2.930756E+0 7.878788E-9 2.438044E+0 1.917285E+0 2.930759E+0 8.080808E-9 2.438045E+0 1.917300E+0 2.930761E+0 8.282828E-9 2.438049E+0 1.917316E+0 2.930762E+0 8.484848E-9 2.438056E+0 1.917334E+0 2.930764E+0 8.686869E-9 2.438063E+0 1.917349E+0 2.930767E+0 8.888889E-9 2.438063E+0 1.917342E+0 2.930768E+0 9.090909E-9 2.438062E+0 1.917334E+0 2.930769E+0 9.292929E-9 2.438067E+0 1.917337E+0 2.930770E+0 9.494949E-9 2.438075E+0 1.917349E+0 2.930771E+0 9.696970E-9 2.438082E+0 1.917360E+0 2.930773E+0 9.898990E-9 2.438079E+0 1.917364E+0 2.930774E+0 1.010101E-8 2.438076E+0 1.917369E+0 2.930774E+0 1.030303E-8 2.438088E+0 1.917372E+0 2.930774E+0 1.050505E-8 2.438110E+0 1.917374E+0 2.930775E+0 1.070707E-8 2.438126E+0 1.917376E+0 2.930776E+0 1.090909E-8 2.438109E+0 1.917380E+0 2.930777E+0 1.111111E-8 2.438092E+0 1.917384E+0 2.930777E+0 1.131313E-8 2.438097E+0 1.917386E+0 2.930777E+0 1.151515E-8 2.438115E+0 1.917388E+0 2.930778E+0 1.171717E-8 2.438126E+0 1.917390E+0 2.930779E+0 1.191919E-8 2.438109E+0 1.917392E+0 2.930779E+0 1.212121E-8 2.438093E+0 1.917395E+0 2.930779E+0 1.232323E-8 2.438103E+0 1.917397E+0 2.930779E+0 1.252525E-8 2.438124E+0 1.917399E+0 2.930779E+0 1.272727E-8 2.438135E+0 1.917400E+0 2.930780E+0 1.292929E-8 2.438114E+0 1.917403E+0 2.930780E+0 1.313131E-8 2.438094E+0 1.917405E+0 2.930780E+0 1.333333E-8 2.438105E+0 1.917407E+0 2.930780E+0 1.353535E-8 2.438127E+0 1.917408E+0 2.930780E+0 1.373737E-8 2.438137E+0 1.917409E+0 2.930781E+0 1.393939E-8 2.438118E+0 1.917411E+0 2.930781E+0 1.414141E-8 2.438100E+0 1.917413E+0 2.930781E+0 1.434343E-8 2.438111E+0 1.917415E+0 2.930780E+0 1.454545E-8 2.438132E+0 1.917415E+0 2.930781E+0 1.474747E-8 2.438139E+0 1.917417E+0 2.930781E+0 1.494949E-8 2.438120E+0 1.917418E+0 2.930781E+0 1.515152E-8 2.438104E+0 1.917420E+0 2.930781E+0 1.535354E-8 2.438116E+0 1.917421E+0 2.930781E+0 1.555556E-8 2.438135E+0 1.917422E+0 2.930781E+0 1.575758E-8 2.438140E+0 1.917423E+0 2.930782E+0 1.595960E-8 2.438122E+0 1.917424E+0 2.930782E+0 1.616162E-8 2.438107E+0 1.917425E+0 2.930781E+0 1.636364E-8 2.438119E+0 1.917426E+0 2.930781E+0 1.656566E-8 2.438137E+0 1.917427E+0 2.930781E+0 1.676768E-8 2.438140E+0 1.917428E+0 2.930782E+0 1.696970E-8 2.438124E+0 1.917429E+0 2.930782E+0 1.717172E-8 2.438109E+0 1.917430E+0 2.930781E+0 1.737374E-8 2.438122E+0 1.917431E+0 2.930781E+0 1.757576E-8 2.438139E+0 1.917431E+0 2.930782E+0 1.777778E-8 2.438140E+0 1.917432E+0 2.930782E+0 1.797980E-8 2.438125E+0 1.917433E+0 2.930782E+0 1.818182E-8 2.438112E+0 1.917434E+0 2.930781E+0 1.838384E-8 2.438125E+0 1.917434E+0 2.930781E+0 1.858586E-8 2.438141E+0 1.917434E+0 2.930782E+0 1.878788E-8 2.438140E+0 1.917437E+0 2.930782E+0 1.898990E-8 2.438125E+0 1.917440E+0 2.930782E+0 1.919192E-8 2.438113E+0 1.917443E+0 2.930781E+0 1.939394E-8 2.438127E+0 1.917441E+0 2.930781E+0 1.959596E-8 2.438142E+0 1.917439E+0 2.930782E+0 1.979798E-8 2.438135E+0 1.917438E+0 2.930782E+0 2.000000E-8 2.438113E+0 1.917439E+0 2.930772E+0 | |[End data_o | |====================================================================== [End]