|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ04 | TinyLogic(tm) UHS Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz04k8x_230.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.115576E+0 -1.159056E+0 -1.072501E+0 -2.400000E+0 -1.046655E+0 -1.090117E+0 -1.003437E+0 -2.300000E+0 -9.778125E-1 -1.021263E+0 -9.344545E-1 -2.200000E+0 -9.090587E-1 -9.525052E-1 -8.655712E-1 -2.100000E+0 -8.404083E-1 -8.838584E-1 -7.968099E-1 -2.000000E+0 -7.718793E-1 -8.153397E-1 -7.281954E-1 -1.900000E+0 -7.034950E-1 -7.469708E-1 -6.597531E-1 -1.800000E+0 -6.352855E-1 -6.787794E-1 -5.915102E-1 -1.700000E+0 -5.672908E-1 -6.108015E-1 -5.234994E-1 -1.600000E+0 -4.995645E-1 -5.430849E-1 -4.557651E-1 -1.500000E+0 -4.321802E-1 -4.756955E-1 -3.883750E-1 -1.400000E+0 -3.652434E-1 -4.087265E-1 -3.214381E-1 -1.300000E+0 -2.989149E-1 -3.423166E-1 -2.551408E-1 -1.200000E+0 -2.334674E-1 -2.766871E-1 -1.898329E-1 -1.100000E+0 -1.693915E-1 -2.122029E-1 -1.262753E-1 -1.000000E+0 -1.077689E-1 -1.495642E-1 -6.659785E-2 -9.000000E-1 -5.157076E-2 -9.030562E-2 -1.994164E-2 -8.000000E-1 -1.157900E-2 -3.861473E-2 -7.709022E-3 -7.000000E-1 -1.970625E-3 -6.817873E-3 -4.507281E-3 -6.000000E-1 -6.908271E-4 -5.215233E-4 -1.349197E-3 -5.000000E-1 -9.515483E-5 -6.936143E-5 -1.453378E-4 -4.000000E-1 -6.136750E-6 -7.601992E-6 -5.481375E-6 -3.000000E-1 -2.797189E-7 -5.573388E-7 -1.365531E-7 -2.000000E-1 -4.357695E-8 -6.149444E-8 -4.001300E-8 -1.000000E-1 -3.113780E-8 -3.005371E-8 -3.300805E-8 0.0 -2.500160E-8 -2.302183E-8 -2.700004E-8 1.000000E-1 -1.899945E-8 -1.698889E-8 -2.100014E-8 2.000000E-1 -1.299949E-8 -1.098680E-8 -1.500026E-8 3.000000E-1 -6.999609E-9 -4.986215E-9 -9.000392E-9 4.000000E-1 -9.997058E-10 1.014273E-9 -3.000471E-9 5.000000E-1 5.000251E-9 7.014541E-9 2.999280E-9 6.000000E-1 1.100004E-8 1.301479E-8 8.999315E-9 7.000000E-1 1.699999E-8 1.901514E-8 1.499912E-8 8.000000E-1 2.299983E-8 2.501560E-8 2.099904E-8 9.000000E-1 2.899990E-8 3.101583E-8 2.699863E-8 1.000000E+0 3.499974E-8 3.701606E-8 3.299855E-8 1.100000E+0 4.099970E-8 4.301640E-8 3.899847E-8 1.200000E+0 4.699931E-8 4.901686E-8 4.499862E-8 1.300000E+0 5.299961E-8 5.501697E-8 5.099854E-8 1.400000E+0 5.899922E-8 6.101754E-8 5.699823E-8 1.500000E+0 6.499929E-8 6.701765E-8 6.299793E-8 1.600000E+0 7.099890E-8 7.301799E-8 6.899762E-8 1.700000E+0 7.699897E-8 7.901810E-8 7.499754E-8 1.800000E+0 8.299904E-8 8.501867E-8 8.099724E-8 1.900000E+0 8.899865E-8 9.101878E-8 8.699716E-8 2.000000E+0 9.499872E-8 9.701912E-8 9.299708E-8 2.100000E+0 1.009986E-7 1.030197E-7 9.899655E-8 2.200000E+0 1.069986E-7 1.090198E-7 1.049969E-7 2.300000E+0 1.129978E-7 1.150201E-7 1.109964E-7 2.400000E+0 1.189979E-7 1.210209E-7 1.169972E-7 2.500000E+0 1.249979E-7 1.270213E-7 1.229967E-7 | [POWER Clamp] 0.0 1.249979E-7 1.150201E-7 1.349961E-7 -1.000000E-1 1.309985E-7 1.210205E-7 1.409964E-7 -2.000000E-1 1.369981E-7 1.270213E-7 1.469959E-7 -3.000000E-1 1.429977E-7 1.330212E-7 1.529958E-7 -4.000000E-1 1.489973E-7 1.390215E-7 1.589958E-7 -5.000000E-1 1.549978E-7 1.450223E-7 1.649952E-7 -6.000000E-1 1.609979E-7 1.510222E-7 1.709956E-7 -7.000000E-1 1.669970E-7 1.570226E-7 1.769951E-7 -8.000000E-1 1.729967E-7 1.630225E-7 1.829950E-7 -9.000000E-1 1.789972E-7 1.690228E-7 1.889945E-7 -1.000000E+0 1.849973E-7 1.750241E-7 1.949953E-7 -1.100000E+0 1.909973E-7 1.810240E-7 2.009943E-7 -1.200000E+0 1.969970E-7 1.870244E-7 2.069933E-7 -1.300000E+0 2.029966E-7 1.930248E-7 2.129941E-7 -1.400000E+0 2.089967E-7 1.990252E-7 2.189950E-7 -1.500000E+0 2.149967E-7 2.050251E-7 2.249931E-7 -1.600000E+0 2.209968E-7 2.110260E-7 2.309939E-7 -1.700000E+0 2.269964E-7 2.170260E-7 2.369938E-7 -1.800000E+0 2.329961E-7 2.230265E-7 2.429937E-7 -1.900000E+0 2.389966E-7 2.290265E-7 2.489928E-7 -2.000000E+0 2.449953E-7 2.350274E-7 2.549936E-7 -2.100000E+0 2.509950E-7 2.410275E-7 2.609944E-7 -2.200000E+0 2.569955E-7 2.470281E-7 2.669925E-7 -2.300000E+0 2.629952E-7 2.530291E-7 2.729934E-7 -2.400000E+0 2.689957E-7 2.590302E-7 2.789933E-7 -2.500000E+0 2.749954E-7 2.650304E-7 2.849941E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.812696E-1 1.354661E-1 2.424031E-1 -2.400000E+0 1.732233E-1 1.297143E-1 2.318433E-1 -2.300000E+0 1.651470E-1 1.238404E-1 2.212771E-1 -2.200000E+0 1.570575E-1 1.178779E-1 2.107214E-1 -2.100000E+0 1.489701E-1 1.118541E-1 2.001971E-1 -2.000000E+0 1.408998E-1 1.057919E-1 1.897299E-1 -1.900000E+0 1.328619E-1 9.971056E-2 1.793244E-1 -1.800000E+0 1.248724E-1 9.362677E-2 1.689548E-1 -1.700000E+0 1.169422E-1 8.755693E-2 1.586086E-1 -1.600000E+0 1.090734E-1 8.152276E-2 1.482839E-1 -1.500000E+0 1.012660E-1 7.554718E-2 1.379819E-1 -1.400000E+0 9.352145E-2 6.964218E-2 1.277052E-1 -1.300000E+0 8.584180E-2 6.381202E-2 1.174608E-1 -1.200000E+0 7.823086E-2 5.805938E-2 1.072646E-1 -1.100000E+0 7.069540E-2 5.238742E-2 9.716118E-2 -1.000000E+0 6.324922E-2 4.680082E-2 8.731093E-2 -9.000000E-1 5.592527E-2 4.130781E-2 7.811454E-2 -8.000000E-1 4.882046E-2 3.592375E-2 6.925839E-2 -7.000000E-1 4.215342E-2 3.068156E-2 6.044452E-2 -6.000000E-1 3.580246E-2 2.566977E-2 5.166036E-2 -5.000000E-1 2.955695E-2 2.099365E-2 4.290995E-2 -4.000000E-1 2.340318E-2 1.652156E-2 3.419982E-2 -3.000000E-1 1.735233E-2 1.217310E-2 2.553917E-2 -2.000000E-1 1.142020E-2 7.955278E-3 1.694049E-2 -1.000000E-1 5.627393E-3 3.888667E-3 8.420363E-3 0.0 6.001527E-7 5.593169E-7 6.344870E-7 1.000000E-1 -5.347401E-3 -3.633751E-3 -8.120335E-3 2.000000E-1 -1.032028E-2 -6.957567E-3 -1.575442E-2 3.000000E-1 -1.491067E-2 -9.966127E-3 -2.289066E-2 4.000000E-1 -1.911179E-2 -1.265552E-2 -2.951865E-2 5.000000E-1 -2.291776E-2 -1.502330E-2 -3.562891E-2 6.000000E-1 -2.632429E-2 -1.706953E-2 -4.121340E-2 7.000000E-1 -2.932970E-2 -1.879855E-2 -4.626633E-2 8.000000E-1 -3.193661E-2 -2.022157E-2 -5.078555E-2 9.000000E-1 -3.415452E-2 -2.136003E-2 -5.477464E-2 1.000000E+0 -3.600317E-2 -2.224807E-2 -5.824597E-2 1.100000E+0 -3.751579E-2 -2.293127E-2 -6.122456E-2 1.200000E+0 -3.873961E-2 -2.345995E-2 -6.375130E-2 1.300000E+0 -3.973121E-2 -2.388003E-2 -6.588287E-2 1.400000E+0 -4.054745E-2 -2.422700E-2 -6.768596E-2 1.500000E+0 -4.123690E-2 -2.452529E-2 -6.922739E-2 1.600000E+0 -4.183609E-2 -2.479061E-2 -7.056539E-2 1.700000E+0 -4.237034E-2 -2.503282E-2 -7.174580E-2 1.800000E+0 -4.285656E-2 -2.525813E-2 -7.280271E-2 1.900000E+0 -4.330599E-2 -2.547055E-2 -7.376097E-2 2.000000E+0 -4.372624E-2 -2.567277E-2 -7.463880E-2 2.100000E+0 -4.412262E-2 -2.586661E-2 -7.544982E-2 2.200000E+0 -4.449895E-2 -2.605340E-2 -7.620444E-2 2.300000E+0 -4.485808E-2 -2.623413E-2 -7.691084E-2 2.400000E+0 -4.520223E-2 -2.640954E-2 -7.757552E-2 2.500000E+0 -4.553315E-2 -2.658024E-2 -7.820381E-2 2.600000E+0 -4.585228E-2 -2.674697E-2 -7.880010E-2 2.700000E+0 -4.616079E-2 -2.691402E-2 -7.936807E-2 2.800000E+0 -4.645978E-2 -2.711924E-2 -7.991082E-2 2.900000E+0 -4.675247E-2 -2.768788E-2 -8.043101E-2 3.000000E+0 -4.707720E-2 -3.313945E-2 -8.093096E-2 3.100000E+0 -4.771861E-2 -6.816613E-2 -8.141426E-2 3.200000E+0 -4.928574E-2 -1.370614E-1 -8.192799E-2 3.300000E+0 -5.742676E-2 -2.200390E-1 -8.291935E-2 3.400000E+0 -1.001027E-1 -3.089262E-1 -8.544625E-2 3.500000E+0 -1.749156E-1 -4.008847E-1 -8.934849E-2 3.600000E+0 -2.613160E-1 -4.946881E-1 -1.001568E-1 3.700000E+0 -3.523636E-1 -5.897212E-1 -1.445839E-1 3.800000E+0 -4.458121E-1 -6.856210E-1 -2.213673E-1 3.900000E+0 -5.407056E-1 -7.821655E-1 -3.101655E-1 4.000000E+0 -6.365653E-1 -8.792074E-1 -4.030751E-1 4.100000E+0 -7.331082E-1 -9.766442E-1 -4.979765E-1 4.200000E+0 -8.301608E-1 -1.074402E+0 -5.940465E-1 4.300000E+0 -9.276077E-1 -1.172425E+0 -6.908826E-1 4.400000E+0 -1.025368E+0 -1.270672E+0 -7.882583E-1 4.500000E+0 -1.123385E+0 -1.369110E+0 -8.860332E-1 4.600000E+0 -1.221614E+0 -1.467712E+0 -9.841158E-1 4.700000E+0 -1.320021E+0 -1.566457E+0 -1.082442E+0 4.800000E+0 -1.418581E+0 -1.665327E+0 -1.180965E+0 4.900000E+0 -1.517272E+0 -1.764309E+0 -1.279653E+0 5.000000E+0 -1.616079E+0 -1.863390E+0 -1.378478E+0 | [Pulldown] -2.500000E+0 -1.590211E+0 -1.650624E+0 -1.531110E+0 -2.400000E+0 -1.491550E+0 -1.551845E+0 -1.432282E+0 -2.300000E+0 -1.393017E+0 -1.453199E+0 -1.333577E+0 -2.200000E+0 -1.294630E+0 -1.354704E+0 -1.235014E+0 -2.100000E+0 -1.196414E+0 -1.256385E+0 -1.136623E+0 -2.000000E+0 -1.098401E+0 -1.158269E+0 -1.038439E+0 -1.900000E+0 -1.000631E+0 -1.060394E+0 -9.405127E-1 -1.800000E+0 -9.031583E-1 -9.628054E-1 -8.429160E-1 -1.700000E+0 -8.060568E-1 -8.655661E-1 -7.457567E-1 -1.600000E+0 -7.094325E-1 -7.687605E-1 -6.492028E-1 -1.500000E+0 -6.134439E-1 -6.725074E-1 -5.535510E-1 -1.400000E+0 -5.183480E-1 -5.769808E-1 -4.593901E-1 -1.300000E+0 -4.245791E-1 -4.824551E-1 -3.681758E-1 -1.200000E+0 -3.330052E-1 -3.893740E-1 -2.847652E-1 -1.100000E+0 -2.456712E-1 -2.985654E-1 -2.184188E-1 -1.000000E+0 -1.684539E-1 -2.117663E-1 -1.614318E-1 -9.000000E-1 -1.108745E-1 -1.333336E-1 -1.160383E-1 -8.000000E-1 -7.371743E-2 -7.399327E-2 -9.750696E-2 -7.000000E-1 -5.985075E-2 -4.386523E-2 -8.462805E-2 -6.000000E-1 -5.083702E-2 -3.433009E-2 -7.173091E-2 -5.000000E-1 -4.212702E-2 -2.822114E-2 -5.961210E-2 -4.000000E-1 -3.360333E-2 -2.235457E-2 -4.779852E-2 -3.000000E-1 -2.511502E-2 -1.657661E-2 -3.593789E-2 -2.000000E-1 -1.666181E-2 -1.089773E-2 -2.400494E-2 -1.000000E-1 -8.276065E-3 -5.355537E-3 -1.201796E-2 0.0 -1.172463E-6 -1.112739E-6 -1.214653E-6 1.000000E-1 7.891368E-3 5.014896E-3 1.164340E-2 2.000000E-1 1.516626E-2 9.587760E-3 2.252355E-2 3.000000E-1 2.182640E-2 1.372456E-2 3.262666E-2 4.000000E-1 2.787610E-2 1.743294E-2 4.194226E-2 5.000000E-1 3.332074E-2 2.072101E-2 5.046149E-2 6.000000E-1 3.816632E-2 2.359731E-2 5.817615E-2 7.000000E-1 4.241874E-2 2.607082E-2 6.507715E-2 8.000000E-1 4.608306E-2 2.815138E-2 7.115218E-2 9.000000E-1 4.916351E-2 2.985111E-2 7.638348E-2 1.000000E+0 5.166685E-2 3.118852E-2 8.074897E-2 1.100000E+0 5.361392E-2 3.219616E-2 8.423617E-2 1.200000E+0 5.505894E-2 3.292716E-2 8.687727E-2 1.300000E+0 5.609661E-2 3.344925E-2 8.878409E-2 1.400000E+0 5.683895E-2 3.382735E-2 9.013117E-2 1.500000E+0 5.738301E-2 3.411098E-2 9.109378E-2 1.600000E+0 5.779779E-2 3.433314E-2 9.180566E-2 1.700000E+0 5.812783E-2 3.451463E-2 9.235514E-2 1.800000E+0 5.840101E-2 3.466846E-2 9.279747E-2 1.900000E+0 5.863493E-2 3.480289E-2 9.316705E-2 2.000000E+0 5.884091E-2 3.492332E-2 9.348572E-2 2.100000E+0 5.902646E-2 3.503338E-2 9.376767E-2 2.200000E+0 5.919669E-2 3.513557E-2 9.402245E-2 2.300000E+0 5.935519E-2 3.523166E-2 9.425664E-2 2.400000E+0 5.950452E-2 3.532295E-2 9.447491E-2 2.500000E+0 5.964658E-2 3.541039E-2 9.468066E-2 2.600000E+0 5.978280E-2 3.549474E-2 9.487642E-2 2.700000E+0 5.991428E-2 3.557732E-2 9.506413E-2 2.800000E+0 6.004191E-2 3.567617E-2 9.524536E-2 2.900000E+0 6.016642E-2 3.598022E-2 9.542136E-2 3.000000E+0 6.028849E-2 3.667753E-2 9.559324E-2 3.100000E+0 6.041110E-2 3.757144E-2 9.576197E-2 3.200000E+0 6.062397E-2 3.855176E-2 9.592845E-2 3.300000E+0 6.143608E-2 3.957758E-2 9.609355E-2 3.400000E+0 6.271714E-2 4.062821E-2 9.625830E-2 3.500000E+0 6.415486E-2 4.169163E-2 9.643469E-2 3.600000E+0 6.565715E-2 4.275947E-2 9.702982E-2 3.700000E+0 6.719016E-2 4.382487E-2 9.886436E-2 3.800000E+0 6.873741E-2 4.488151E-2 1.011057E-1 3.900000E+0 7.028895E-2 4.592311E-2 1.034412E-1 4.000000E+0 7.183771E-2 4.694293E-2 1.058007E-1 4.100000E+0 7.337805E-2 4.793336E-2 1.081591E-1 4.200000E+0 7.490494E-2 4.888524E-2 1.105046E-1 4.300000E+0 7.641351E-2 4.978698E-2 1.128307E-1 4.400000E+0 7.789860E-2 5.062306E-2 1.151333E-1 4.500000E+0 7.935440E-2 5.137135E-2 1.174096E-1 4.600000E+0 8.077392E-2 5.199759E-2 1.196572E-1 4.700000E+0 8.214834E-2 5.244194E-2 1.218739E-1 4.800000E+0 8.346581E-2 5.257652E-2 1.240573E-1 4.900000E+0 8.470963E-2 5.198931E-2 1.262041E-1 5.000000E+0 8.585450E-2 4.804046E-2 1.283099E-1 | [Ramp] dV/dt_r 1.001E+0/3.982E-10 7.399E-1/6.131E-10 1.289E+0/2.733E-10 dV/dt_f 1.146E+0/6.167E-10 8.535E-1/1.057E-9 1.360E+0/3.511E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299990E+0 2.699994E+0 2.020202E-10 2.500015E+0 2.300025E+0 2.700009E+0 4.040404E-10 2.500006E+0 2.300013E+0 2.700003E+0 6.060606E-10 2.500000E+0 2.300006E+0 2.700000E+0 8.080808E-10 2.500002E+0 2.300008E+0 2.700000E+0 1.010101E-9 2.500003E+0 2.300010E+0 2.700000E+0 1.212121E-9 2.500002E+0 2.300006E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300001E+0 2.700000E+0 1.616162E-9 2.499999E+0 2.299999E+0 2.699999E+0 1.818182E-9 2.500001E+0 2.300006E+0 2.699997E+0 2.020202E-9 2.500002E+0 2.300011E+0 2.699994E+0 2.222222E-9 2.499994E+0 2.300004E+0 2.699979E+0 2.424242E-9 2.499984E+0 2.299994E+0 2.699961E+0 2.626263E-9 2.499971E+0 2.299985E+0 2.699945E+0 2.828283E-9 2.499950E+0 2.299977E+0 2.699933E+0 3.030303E-9 2.499929E+0 2.299966E+0 2.699921E+0 3.232323E-9 2.499903E+0 2.299932E+0 2.699904E+0 3.434343E-9 2.499875E+0 2.299893E+0 2.699886E+0 3.636364E-9 2.499839E+0 2.299855E+0 2.699844E+0 3.838384E-9 2.499793E+0 2.299818E+0 2.699769E+0 4.040404E-9 2.499743E+0 2.299777E+0 2.699687E+0 4.242424E-9 2.499670E+0 2.299708E+0 2.699556E+0 4.444444E-9 2.499592E+0 2.299632E+0 2.699414E+0 4.646465E-9 2.499479E+0 2.299579E+0 2.698622E+0 4.848485E-9 2.499329E+0 2.299548E+0 2.697308E+0 5.050505E-9 2.499130E+0 2.299516E+0 2.698929E+0 5.252525E-9 2.498640E+0 2.299473E+0 2.708200E+0 5.454545E-9 2.498103E+0 2.299429E+0 2.639513E+0 5.656566E-9 2.500798E+0 2.299197E+0 2.263504E+0 5.858586E-9 2.506379E+0 2.298796E+0 1.512139E+0 6.060606E-9 2.497261E+0 2.298428E+0 8.119360E-1 6.262626E-9 2.404852E+0 2.298335E+0 5.847268E-1 6.464646E-9 2.080987E+0 2.299391E+0 5.235166E-1 6.666667E-9 1.704300E+0 2.302297E+0 4.890388E-1 6.868687E-9 1.262028E+0 2.305569E+0 4.720232E-1 7.070707E-9 9.644988E-1 2.307971E+0 4.612167E-1 7.272727E-9 7.947515E-1 2.298629E+0 4.543895E-1 7.474747E-9 7.149687E-1 2.220363E+0 4.482580E-1 7.676768E-9 6.813321E-1 2.071517E+0 4.454258E-1 7.878788E-9 6.555760E-1 1.919691E+0 4.428957E-1 8.080808E-9 6.351390E-1 1.687409E+0 4.410086E-1 8.282828E-9 6.255394E-1 1.468307E+0 4.401203E-1 8.484848E-9 6.172809E-1 1.309187E+0 4.394992E-1 8.686869E-9 6.119960E-1 1.166411E+0 4.389920E-1 8.888889E-9 6.081267E-1 1.077741E+0 4.385517E-1 9.090909E-9 6.047507E-1 1.013662E+0 4.383397E-1 9.292929E-9 6.030251E-1 9.585760E-1 4.381361E-1 9.494949E-9 6.013487E-1 9.329082E-1 4.380149E-1 9.696970E-9 6.003493E-1 9.079246E-1 4.379260E-1 9.898990E-9 5.996035E-1 8.933113E-1 4.378502E-1 1.010101E-8 5.989624E-1 8.823891E-1 4.378141E-1 1.030303E-8 5.986312E-1 8.729689E-1 4.377783E-1 1.050505E-8 5.983021E-1 8.677687E-1 4.377557E-1 1.070707E-8 5.981046E-1 8.626150E-1 4.377373E-1 1.090909E-8 5.979482E-1 8.594582E-1 4.377226E-1 1.111111E-8 5.978176E-1 8.569118E-1 4.377166E-1 1.131313E-8 5.977465E-1 8.547630E-1 4.377105E-1 1.151515E-8 5.976768E-1 8.534889E-1 4.377021E-1 1.171717E-8 5.976334E-1 8.522414E-1 4.376931E-1 1.191919E-8 5.975974E-1 8.514654E-1 4.376871E-1 1.212121E-8 5.975657E-1 8.508179E-1 4.376870E-1 1.232323E-8 5.975418E-1 8.502924E-1 4.376866E-1 1.252525E-8 5.975188E-1 8.499817E-1 4.376816E-1 1.272727E-8 5.975084E-1 8.496797E-1 4.376755E-1 1.292929E-8 5.975010E-1 8.494744E-1 4.376738E-1 1.313131E-8 5.974930E-1 8.492921E-1 4.376793E-1 1.333333E-8 5.974841E-1 8.491578E-1 4.376837E-1 1.353535E-8 5.974763E-1 8.490915E-1 4.376787E-1 1.373737E-8 5.974778E-1 8.490252E-1 4.376718E-1 1.393939E-8 5.974813E-1 8.489580E-1 4.376702E-1 1.414141E-8 5.974826E-1 8.488906E-1 4.376754E-1 1.434343E-8 5.974812E-1 8.488496E-1 4.376793E-1 1.454545E-8 5.974796E-1 8.488394E-1 4.376748E-1 1.474747E-8 5.974777E-1 8.488262E-1 4.376686E-1 1.494949E-8 5.974756E-1 8.487945E-1 4.376679E-1 1.515152E-8 5.974742E-1 8.487595E-1 4.376729E-1 1.535354E-8 5.974734E-1 8.487497E-1 4.376765E-1 1.555556E-8 5.974725E-1 8.487638E-1 4.376721E-1 1.575758E-8 5.974710E-1 8.487720E-1 4.376666E-1 1.595960E-8 5.974695E-1 8.487495E-1 4.376666E-1 1.616162E-8 5.974687E-1 8.487226E-1 4.376714E-1 1.636364E-8 5.974685E-1 8.487239E-1 4.376745E-1 1.656566E-8 5.974681E-1 8.487470E-1 4.376703E-1 1.676768E-8 5.974667E-1 8.487614E-1 4.376653E-1 1.696970E-8 5.974653E-1 8.487370E-1 4.376659E-1 1.717172E-8 5.974645E-1 8.487085E-1 4.376704E-1 1.737374E-8 5.974644E-1 8.487129E-1 4.376732E-1 1.757576E-8 5.974640E-1 8.487381E-1 4.376691E-1 1.777778E-8 5.974629E-1 8.487531E-1 4.376644E-1 1.797980E-8 5.974618E-1 8.487281E-1 4.376655E-1 1.818182E-8 5.974613E-1 8.487001E-1 4.376698E-1 1.838384E-8 5.974611E-1 8.487071E-1 4.376723E-1 1.858586E-8 5.974608E-1 8.487317E-1 4.376683E-1 1.878788E-8 5.974600E-1 8.487454E-1 4.376638E-1 1.898990E-8 5.974591E-1 8.487209E-1 4.376653E-1 1.919192E-8 5.974588E-1 8.486948E-1 4.376694E-1 1.939394E-8 5.974586E-1 8.487035E-1 4.376716E-1 1.959596E-8 5.974584E-1 8.487263E-1 4.376674E-1 1.979798E-8 5.974580E-1 8.487325E-1 4.376631E-1 2.000000E-8 5.974575E-1 8.486876E-1 4.376703E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.652209E+0 1.158366E+0 2.089211E+0 2.020202E-10 1.652224E+0 1.158380E+0 2.089224E+0 4.040404E-10 1.652217E+0 1.158367E+0 2.089219E+0 6.060606E-10 1.652212E+0 1.158353E+0 2.089214E+0 8.080808E-10 1.652209E+0 1.158334E+0 2.089214E+0 1.010101E-9 1.652205E+0 1.158316E+0 2.089213E+0 1.212121E-9 1.652207E+0 1.158330E+0 2.089214E+0 1.414141E-9 1.652211E+0 1.158353E+0 2.089215E+0 1.616162E-9 1.652213E+0 1.158364E+0 2.089215E+0 1.818182E-9 1.652209E+0 1.158353E+0 2.089214E+0 2.020202E-9 1.652206E+0 1.158342E+0 2.089213E+0 2.222222E-9 1.652213E+0 1.158332E+0 2.089213E+0 2.424242E-9 1.652221E+0 1.158322E+0 2.089214E+0 2.626263E-9 1.652242E+0 1.158330E+0 2.089230E+0 2.828283E-9 1.652285E+0 1.158367E+0 2.089273E+0 3.030303E-9 1.652333E+0 1.158410E+0 2.089318E+0 3.232323E-9 1.652446E+0 1.158522E+0 2.089373E+0 3.434343E-9 1.652573E+0 1.158649E+0 2.089431E+0 3.636364E-9 1.652753E+0 1.158867E+0 2.089510E+0 3.838384E-9 1.653004E+0 1.159208E+0 2.089617E+0 4.040404E-9 1.653282E+0 1.159577E+0 2.089741E+0 4.242424E-9 1.653753E+0 1.160156E+0 2.089992E+0 4.444444E-9 1.654263E+0 1.160776E+0 2.090267E+0 4.646465E-9 1.654903E+0 1.161622E+0 2.089659E+0 4.848485E-9 1.655686E+0 1.162716E+0 2.085926E+0 5.050505E-9 1.655288E+0 1.163869E+0 2.072985E+0 5.252525E-9 1.647784E+0 1.165381E+0 2.022711E+0 5.454545E-9 1.639124E+0 1.166952E+0 1.668052E+0 5.656566E-9 1.612570E+0 1.168162E+0 8.294121E-1 5.858586E-9 1.513567E+0 1.169049E+0 1.904561E-1 6.060606E-9 1.305392E+0 1.169339E+0 4.575143E-2 6.262626E-9 9.049082E-1 1.164143E+0 8.139819E-3 6.464646E-9 4.795074E-1 1.144488E+0 8.108077E-3 6.666667E-9 1.565930E-1 1.099339E+0 4.784131E-3 6.868687E-9 4.764592E-2 1.014753E+0 2.891225E-3 7.070707E-9 1.434781E-2 9.045698E-1 2.038946E-3 7.272727E-9 1.142081E-2 7.473199E-1 1.332105E-3 7.474747E-9 8.254390E-3 5.398415E-1 7.726898E-4 7.676768E-9 5.204349E-3 3.312250E-1 5.805130E-4 7.878788E-9 3.349453E-3 1.595685E-1 4.049382E-4 8.080808E-9 2.097971E-3 6.757002E-2 2.910057E-4 8.282828E-9 1.567426E-3 3.776510E-2 2.330691E-4 8.484848E-9 1.067347E-3 1.980771E-2 1.856819E-4 8.686869E-9 7.718468E-4 1.277957E-2 1.489766E-4 8.888889E-9 5.737297E-4 1.095389E-2 1.173560E-4 9.090909E-9 4.011929E-4 8.916335E-3 9.058755E-5 9.292929E-9 3.142077E-4 6.170126E-3 8.004675E-5 9.494949E-9 2.297805E-4 3.402727E-3 6.999116E-5 9.696970E-9 1.872924E-4 2.605436E-3 6.070212E-5 9.898990E-9 1.605134E-4 2.546089E-3 5.170021E-5 1.010101E-8 1.353176E-4 2.288118E-3 4.452576E-5 1.030303E-8 1.148084E-4 1.442146E-3 4.276132E-5 1.050505E-8 9.449648E-5 6.087121E-4 4.095808E-5 1.070707E-8 8.605856E-5 5.300817E-4 3.681942E-5 1.090909E-8 8.132879E-5 6.871707E-4 3.195143E-5 1.111111E-8 7.557134E-5 7.052263E-4 2.843691E-5 1.131313E-8 6.744425E-5 4.027010E-4 2.804323E-5 1.151515E-8 5.963975E-5 1.155148E-4 2.752686E-5 1.171717E-8 5.830837E-5 1.361337E-4 2.454852E-5 1.191919E-8 5.878344E-5 2.426517E-4 2.088313E-5 1.212121E-8 5.606511E-5 2.703981E-4 1.879520E-5 1.232323E-8 4.748087E-5 1.534505E-4 1.960490E-5 1.252525E-8 3.964558E-5 4.703896E-5 2.016290E-5 1.272727E-8 4.082754E-5 6.748263E-5 1.769051E-5 1.292929E-8 4.422637E-5 1.191133E-4 1.447312E-5 1.313131E-8 4.385616E-5 1.319415E-4 1.302035E-5 1.333333E-8 3.789092E-5 8.716845E-5 1.418714E-5 1.353535E-8 3.256640E-5 4.790739E-5 1.501528E-5 1.373737E-8 3.275213E-5 5.604908E-5 1.293102E-5 1.393939E-8 3.410947E-5 7.426976E-5 1.022751E-5 1.414141E-8 3.324837E-5 7.796668E-5 9.334905E-6 1.434343E-8 2.970305E-5 6.409066E-5 1.063339E-5 1.454545E-8 2.666488E-5 5.192571E-5 1.151749E-5 1.474747E-8 2.701891E-5 5.120588E-5 9.629823E-6 1.494949E-8 2.798150E-5 5.253933E-5 7.244897E-6 1.515152E-8 2.689260E-5 5.337646E-5 6.757186E-6 1.535354E-8 2.377262E-5 5.372220E-5 8.147812E-6 1.555556E-8 2.122661E-5 5.302016E-5 9.052942E-6 1.575758E-8 2.182171E-5 4.658391E-5 7.301085E-6 1.595960E-8 2.287597E-5 3.930944E-5 5.160832E-6 1.616162E-8 2.186597E-5 4.017531E-5 5.021700E-6 1.636364E-8 1.918400E-5 4.763449E-5 6.503386E-6 1.656566E-8 1.711410E-5 5.195038E-5 7.421736E-6 1.676768E-8 1.787855E-5 4.171042E-5 5.731407E-6 1.696970E-8 1.896316E-5 2.982628E-5 3.746410E-6 1.717172E-8 1.797898E-5 3.178186E-5 3.855562E-6 1.737374E-8 1.562992E-5 4.286822E-5 5.346331E-6 1.757576E-8 1.391691E-5 4.928587E-5 6.229584E-6 1.777778E-8 1.475663E-5 3.696647E-5 4.674676E-6 1.797980E-8 1.579988E-5 2.315308E-5 2.925363E-6 1.818182E-8 1.482508E-5 2.640647E-5 3.254093E-6 1.838384E-8 1.277554E-5 3.874906E-5 4.689519E-6 1.858586E-8 1.137681E-5 4.538455E-5 5.468447E-6 1.878788E-8 1.228273E-5 3.181015E-5 3.922597E-6 1.898990E-8 1.329585E-5 1.729576E-5 2.268618E-6 1.919192E-8 1.233281E-5 2.222119E-5 2.765640E-6 1.939394E-8 1.053290E-5 3.537914E-5 4.173584E-6 1.959596E-8 9.444181E-6 4.160406E-5 4.889782E-6 1.979798E-8 1.060882E-5 2.586225E-5 3.414235E-6 2.000000E-8 1.180340E-5 9.828524E-6 1.909562E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.974629E-1 8.487054E-1 4.376814E-1 2.020202E-10 5.974491E-1 8.486877E-1 4.376702E-1 4.040404E-10 5.974526E-1 8.487018E-1 4.376720E-1 6.060606E-10 5.974539E-1 8.487105E-1 4.376730E-1 8.080808E-10 5.974494E-1 8.487052E-1 4.376715E-1 1.010101E-9 5.974452E-1 8.487002E-1 4.376702E-1 1.212121E-9 5.974476E-1 8.487012E-1 4.376716E-1 1.414141E-9 5.974518E-1 8.487040E-1 4.376739E-1 1.616162E-9 5.974534E-1 8.487055E-1 4.376746E-1 1.818182E-9 5.974493E-1 8.487041E-1 4.376720E-1 2.020202E-9 5.974457E-1 8.487028E-1 4.376696E-1 2.222222E-9 5.974483E-1 8.487038E-1 4.376713E-1 2.424242E-9 5.974525E-1 8.487054E-1 4.376741E-1 2.626263E-9 5.974531E-1 8.487056E-1 4.376754E-1 2.828283E-9 5.974475E-1 8.487035E-1 4.376742E-1 3.030303E-9 5.974421E-1 8.487013E-1 4.376721E-1 3.232323E-9 5.974379E-1 8.486973E-1 4.376603E-1 3.434343E-9 5.974341E-1 8.486930E-1 4.376464E-1 3.636364E-9 5.973870E-1 8.486515E-1 4.376051E-1 3.838384E-9 5.972820E-1 8.485602E-1 4.375274E-1 4.040404E-9 5.971648E-1 8.484446E-1 4.374471E-1 4.242424E-9 5.969562E-1 8.481466E-1 4.373464E-1 4.444444E-9 5.967297E-1 8.478127E-1 4.372417E-1 4.646465E-9 5.963925E-1 8.473169E-1 4.374913E-1 4.848485E-9 5.959342E-1 8.466440E-1 4.381286E-1 5.050505E-9 5.956236E-1 8.458979E-1 4.395160E-1 5.252525E-9 5.962015E-1 8.447112E-1 4.528262E-1 5.454545E-9 5.969241E-1 8.434528E-1 5.597720E-1 5.656566E-9 6.036318E-1 8.419421E-1 1.108435E+0 5.858586E-9 6.521961E-1 8.402054E-1 2.114580E+0 6.060606E-9 7.945559E-1 8.385940E-1 2.524378E+0 6.262626E-9 1.363891E+0 8.394357E-1 2.643347E+0 6.464646E-9 2.011081E+0 8.573725E-1 2.681687E+0 6.666667E-9 2.307214E+0 9.263727E-1 2.693858E+0 6.868687E-9 2.407779E+0 1.088350E+0 2.698022E+0 7.070707E-9 2.451990E+0 1.465709E+0 2.700148E+0 7.272727E-9 2.484505E+0 1.801484E+0 2.699907E+0 7.474747E-9 2.493790E+0 2.072441E+0 2.699869E+0 7.676768E-9 2.496377E+0 2.159366E+0 2.699840E+0 7.878788E-9 2.498610E+0 2.206814E+0 2.699878E+0 8.080808E-9 2.499794E+0 2.241670E+0 2.699936E+0 8.282828E-9 2.499670E+0 2.264734E+0 2.699938E+0 8.484848E-9 2.499669E+0 2.283085E+0 2.699927E+0 8.686869E-9 2.499723E+0 2.292248E+0 2.699933E+0 8.888889E-9 2.499804E+0 2.295100E+0 2.699947E+0 9.090909E-9 2.499869E+0 2.296976E+0 2.699956E+0 9.292929E-9 2.499884E+0 2.298852E+0 2.699952E+0 9.494949E-9 2.499897E+0 2.299109E+0 2.699947E+0 9.696970E-9 2.499909E+0 2.299307E+0 2.699955E+0 9.898990E-9 2.499919E+0 2.299462E+0 2.699968E+0 1.010101E-8 2.499928E+0 2.299571E+0 2.699975E+0 1.030303E-8 2.499932E+0 2.299680E+0 2.699968E+0 1.050505E-8 2.499935E+0 2.299735E+0 2.699961E+0 1.070707E-8 2.499943E+0 2.299790E+0 2.699969E+0 1.090909E-8 2.499953E+0 2.299828E+0 2.699980E+0 1.111111E-8 2.499959E+0 2.299852E+0 2.699986E+0 1.131313E-8 2.499954E+0 2.299875E+0 2.699978E+0 1.151515E-8 2.499949E+0 2.299892E+0 2.699971E+0 1.171717E-8 2.499953E+0 2.299908E+0 2.699977E+0 1.191919E-8 2.499959E+0 2.299918E+0 2.699988E+0 1.212121E-8 2.499962E+0 2.299923E+0 2.699992E+0 1.232323E-8 2.499960E+0 2.299928E+0 2.699984E+0 1.252525E-8 2.499958E+0 2.299934E+0 2.699976E+0 1.272727E-8 2.499962E+0 2.299941E+0 2.699983E+0 1.292929E-8 2.499968E+0 2.299944E+0 2.699993E+0 1.313131E-8 2.499970E+0 2.299945E+0 2.699996E+0 1.333333E-8 2.499968E+0 2.299948E+0 2.699987E+0 1.353535E-8 2.499966E+0 2.299955E+0 2.699980E+0 1.373737E-8 2.499970E+0 2.299962E+0 2.699987E+0 1.393939E-8 2.499975E+0 2.299960E+0 2.699996E+0 1.414141E-8 2.499976E+0 2.299955E+0 2.699997E+0 1.434343E-8 2.499973E+0 2.299952E+0 2.699989E+0 1.454545E-8 2.499971E+0 2.299958E+0 2.699982E+0 1.474747E-8 2.499975E+0 2.299964E+0 2.699989E+0 1.494949E-8 2.499979E+0 2.299963E+0 2.699998E+0 1.515152E-8 2.499980E+0 2.299960E+0 2.699998E+0 1.535354E-8 2.499978E+0 2.299959E+0 2.699990E+0 1.555556E-8 2.499976E+0 2.299963E+0 2.699984E+0 1.575758E-8 2.499979E+0 2.299968E+0 2.699991E+0 1.595960E-8 2.499983E+0 2.299967E+0 2.699999E+0 1.616162E-8 2.499983E+0 2.299965E+0 2.699998E+0 1.636364E-8 2.499981E+0 2.299964E+0 2.699990E+0 1.656566E-8 2.499979E+0 2.299968E+0 2.699985E+0 1.676768E-8 2.499982E+0 2.299972E+0 2.699992E+0 1.696970E-8 2.499986E+0 2.299971E+0 2.700000E+0 1.717172E-8 2.499985E+0 2.299968E+0 2.699998E+0 1.737374E-8 2.499983E+0 2.299968E+0 2.699991E+0 1.757576E-8 2.499981E+0 2.299972E+0 2.699986E+0 1.777778E-8 2.499984E+0 2.299976E+0 2.699993E+0 1.797980E-8 2.499988E+0 2.299974E+0 2.700000E+0 1.818182E-8 2.499987E+0 2.299972E+0 2.699998E+0 1.838384E-8 2.499984E+0 2.299972E+0 2.699991E+0 1.858586E-8 2.499983E+0 2.299975E+0 2.699987E+0 1.878788E-8 2.499986E+0 2.299979E+0 2.699994E+0 1.898990E-8 2.499989E+0 2.299977E+0 2.700001E+0 1.919192E-8 2.499988E+0 2.299975E+0 2.699998E+0 1.939394E-8 2.499986E+0 2.299975E+0 2.699990E+0 1.959596E-8 2.499984E+0 2.299978E+0 2.699986E+0 1.979798E-8 2.499987E+0 2.299981E+0 2.699994E+0 2.000000E-8 2.499990E+0 2.299972E+0 2.700003E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.149260E-5 1.536984E-5 8.662731E-6 2.020202E-10 -2.978958E-6 -6.257070E-6 -2.290802E-6 4.040404E-10 1.605810E-6 5.890473E-7 1.231567E-6 6.060606E-10 4.090259E-6 4.683883E-6 3.046151E-6 8.080808E-10 1.106308E-6 1.615471E-6 4.143393E-7 1.010101E-9 -1.739569E-6 -1.282628E-6 -2.086390E-6 1.212121E-9 -4.294457E-7 9.456692E-7 -6.415463E-7 1.414141E-9 2.109529E-6 4.689745E-6 1.969928E-6 1.616162E-9 2.984378E-6 6.067291E-6 2.878766E-6 1.818182E-9 4.420525E-7 2.585319E-6 2.913488E-7 2.020202E-9 -1.846220E-6 -5.806666E-7 -2.025380E-6 2.222222E-9 -3.110036E-7 1.008946E-6 -2.682440E-7 2.424242E-9 2.227720E-6 3.846705E-6 2.558112E-6 2.626263E-9 3.597795E-6 4.518852E-6 6.160912E-6 2.828283E-9 3.040762E-6 1.619892E-6 1.104408E-5 3.030303E-9 4.257313E-6 -1.615675E-7 1.719585E-5 3.232323E-9 2.326882E-5 9.269225E-6 3.607597E-5 3.434343E-9 4.635957E-5 2.127027E-5 5.787390E-5 3.636364E-9 6.928189E-5 4.376469E-5 7.241530E-5 3.838384E-9 9.197864E-5 8.031165E-5 7.723890E-5 4.040404E-9 1.162948E-4 1.180553E-4 8.763801E-5 4.242424E-9 1.527974E-4 1.648044E-4 1.399927E-4 4.444444E-9 1.916887E-4 2.133187E-4 2.005713E-4 4.646465E-9 2.587665E-4 2.766085E-4 1.556997E-4 4.848485E-9 3.566871E-4 3.560662E-4 -4.559852E-6 5.050505E-9 4.108859E-4 4.343730E-4 -6.956007E-4 5.252525E-9 2.018792E-4 5.057514E-4 -5.850595E-3 5.454545E-9 -4.997491E-5 5.760018E-4 -1.875570E-2 5.656566E-9 -1.982137E-3 6.211182E-4 -4.346116E-2 5.858586E-9 -8.286870E-3 6.437210E-4 2.443060E-2 6.060606E-9 -1.607042E-2 6.104517E-4 7.377415E-1 6.262626E-9 -1.452592E-2 -6.061622E-5 1.671419E+0 6.464646E-9 -1.177279E-2 -2.663612E-3 1.982422E+0 6.666667E-9 1.876704E-1 -8.083272E-3 2.061964E+0 6.868687E-9 7.043169E-1 -1.951922E-2 2.075776E+0 7.070707E-9 1.221428E+0 -4.033821E-2 2.084947E+0 7.272727E-9 1.485468E+0 -6.115720E-2 2.088422E+0 7.474747E-9 1.583958E+0 -6.798812E-2 2.088672E+0 7.676768E-9 1.625155E+0 1.656983E-2 2.088884E+0 7.878788E-9 1.636074E+0 1.904028E-1 2.088968E+0 8.080808E-9 1.643642E+0 4.923429E-1 2.089050E+0 8.282828E-9 1.646759E+0 7.502993E-1 2.089067E+0 8.484848E-9 1.649102E+0 9.168105E-1 2.089075E+0 8.686869E-9 1.650303E+0 1.008107E+0 2.089085E+0 8.888889E-9 1.650959E+0 1.082541E+0 2.089096E+0 9.090909E-9 1.651503E+0 1.117846E+0 2.089109E+0 9.292929E-9 1.651671E+0 1.129840E+0 2.089127E+0 9.494949E-9 1.651828E+0 1.138697E+0 2.089145E+0 9.696970E-9 1.651904E+0 1.147553E+0 2.089148E+0 9.898990E-9 1.651950E+0 1.150088E+0 2.089146E+0 1.010101E-8 1.651989E+0 1.152525E+0 2.089147E+0 1.030303E-8 1.652009E+0 1.154233E+0 2.089159E+0 1.050505E-8 1.652028E+0 1.155239E+0 2.089170E+0 1.070707E-8 1.652045E+0 1.156224E+0 2.089170E+0 1.090909E-8 1.652061E+0 1.156648E+0 2.089166E+0 1.111111E-8 1.652076E+0 1.157072E+0 2.089167E+0 1.131313E-8 1.652090E+0 1.157362E+0 2.089177E+0 1.151515E-8 1.652103E+0 1.157547E+0 2.089187E+0 1.171717E-8 1.652103E+0 1.157724E+0 2.089185E+0 1.191919E-8 1.652100E+0 1.157814E+0 2.089179E+0 1.212121E-8 1.652101E+0 1.157903E+0 2.089179E+0 1.232323E-8 1.652110E+0 1.157966E+0 2.089188E+0 1.252525E-8 1.652118E+0 1.158011E+0 2.089196E+0 1.272727E-8 1.652119E+0 1.158054E+0 2.089193E+0 1.292929E-8 1.652118E+0 1.158080E+0 2.089187E+0 1.313131E-8 1.652120E+0 1.158106E+0 2.089187E+0 1.333333E-8 1.652128E+0 1.158127E+0 2.089194E+0 1.353535E-8 1.652134E+0 1.158146E+0 2.089201E+0 1.373737E-8 1.652134E+0 1.158165E+0 2.089197E+0 1.393939E-8 1.652132E+0 1.158185E+0 2.089192E+0 1.414141E-8 1.652134E+0 1.158206E+0 2.089192E+0 1.434343E-8 1.652141E+0 1.158203E+0 2.089199E+0 1.454545E-8 1.652147E+0 1.158190E+0 2.089204E+0 1.474747E-8 1.652145E+0 1.158183E+0 2.089200E+0 1.494949E-8 1.652143E+0 1.158195E+0 2.089195E+0 1.515152E-8 1.652144E+0 1.158208E+0 2.089195E+0 1.535354E-8 1.652151E+0 1.158207E+0 2.089201E+0 1.555556E-8 1.652156E+0 1.158202E+0 2.089205E+0 1.575758E-8 1.652154E+0 1.158201E+0 2.089202E+0 1.595960E-8 1.652151E+0 1.158211E+0 2.089197E+0 1.616162E-8 1.652152E+0 1.158221E+0 2.089197E+0 1.636364E-8 1.652158E+0 1.158219E+0 2.089203E+0 1.656566E-8 1.652163E+0 1.158215E+0 2.089206E+0 1.676768E-8 1.652160E+0 1.158215E+0 2.089203E+0 1.696970E-8 1.652156E+0 1.158223E+0 2.089198E+0 1.717172E-8 1.652158E+0 1.158231E+0 2.089199E+0 1.737374E-8 1.652164E+0 1.158229E+0 2.089204E+0 1.757576E-8 1.652168E+0 1.158226E+0 2.089207E+0 1.777778E-8 1.652164E+0 1.158227E+0 2.089203E+0 1.797980E-8 1.652160E+0 1.158233E+0 2.089198E+0 1.818182E-8 1.652162E+0 1.158240E+0 2.089200E+0 1.838384E-8 1.652168E+0 1.158238E+0 2.089204E+0 1.858586E-8 1.652171E+0 1.158235E+0 2.089207E+0 1.878788E-8 1.652168E+0 1.158236E+0 2.089203E+0 1.898990E-8 1.652164E+0 1.158242E+0 2.089199E+0 1.919192E-8 1.652166E+0 1.158247E+0 2.089201E+0 1.939394E-8 1.652171E+0 1.158245E+0 2.089205E+0 1.959596E-8 1.652173E+0 1.158243E+0 2.089207E+0 1.979798E-8 1.652169E+0 1.158241E+0 2.089202E+0 2.000000E-8 1.652164E+0 1.158238E+0 2.089196E+0 | |[End data_o | |====================================================================== [End]