|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7NZ04 | TinyLogic(tm) UHS Inverter | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7nz04k8x_165.ibs | [File Rev] 1.0 | [Date] 3/23/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] nc7nz04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 1a data_i 23.7m 1.295n 0.079p 2 3y data_o 20m 1.247n 0.081p 3 2a data_i 20m 1.247n 0.081p 4 gnd GND 23.7m 1.295n 0.079p 5 2y data_o 23.7m 1.295n 0.079p 6 3a data_i 20m 1.247n 0.081p 7 1y data_o 20m 1.247n 0.081p 8 vcc POWER 23.7m 1.295n 0.079p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2.5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.352787E-1 -6.787791E-1 -5.914209E-1 -1.700000E+0 -5.672800E-1 -6.108007E-1 -5.233861E-1 -1.600000E+0 -4.995484E-1 -5.430837E-1 -4.556278E-1 -1.500000E+0 -4.321573E-1 -4.756937E-1 -3.882146E-1 -1.400000E+0 -3.652121E-1 -4.087238E-1 -3.212559E-1 -1.300000E+0 -2.988739E-1 -3.423127E-1 -2.549382E-1 -1.200000E+0 -2.334161E-1 -2.766816E-1 -1.896115E-1 -1.100000E+0 -1.693293E-1 -2.121955E-1 -1.260357E-1 -1.000000E+0 -1.076959E-1 -1.495543E-1 -6.633831E-2 -9.000000E-1 -5.148660E-2 -9.029315E-2 -1.964474E-2 -8.000000E-1 -1.148275E-2 -3.859977E-2 -7.402391E-3 -7.000000E-1 -1.886491E-3 -6.802346E-3 -4.282363E-3 -6.000000E-1 -6.473887E-4 -5.115595E-4 -1.252173E-3 -5.000000E-1 -8.738233E-5 -6.589806E-5 -1.307808E-4 -4.000000E-1 -5.585102E-6 -7.122680E-6 -4.870749E-6 -3.000000E-1 -2.509000E-7 -5.163608E-7 -1.185647E-7 -2.000000E-1 -3.595308E-8 -5.315987E-8 -3.239323E-8 -1.000000E-1 -2.412404E-8 -2.347676E-8 -2.550704E-8 2.220446E-16 -1.800136E-8 -1.651928E-8 -1.950003E-8 1.000000E-1 -1.199945E-8 -1.048881E-8 -1.350014E-8 2.000000E-1 -5.999493E-9 -4.486798E-9 -7.500257E-9 3.000000E-1 3.912981E-13 1.513785E-9 -1.500392E-9 4.000000E-1 6.000295E-9 7.514217E-9 4.499473E-9 5.000000E-1 1.200025E-8 1.351454E-8 1.049928E-8 6.000000E-1 1.800004E-8 1.951467E-8 1.649920E-8 7.000000E-1 2.399999E-8 2.551503E-8 2.249901E-8 8.000000E-1 2.999983E-8 3.151560E-8 2.849905E-8 9.000000E-1 3.599990E-8 3.751583E-8 3.449863E-8 1.000000E+0 4.199975E-8 4.351606E-8 4.049855E-8 1.100000E+0 4.799970E-8 4.951652E-8 4.649847E-8 1.200000E+0 5.399931E-8 5.551663E-8 5.249862E-8 1.300000E+0 5.999961E-8 6.151697E-8 5.849854E-8 1.400000E+0 6.599922E-8 6.751754E-8 6.449823E-8 1.500000E+0 7.199929E-8 7.351765E-8 7.049793E-8 1.600000E+0 7.799890E-8 7.951776E-8 7.649762E-8 1.700000E+0 8.399897E-8 8.551833E-8 8.249754E-8 1.800000E+0 8.999904E-8 9.151867E-8 8.849724E-8 | [POWER Clamp] 0.0 8.999904E-8 8.251816E-8 9.749712E-8 -10.000000E-2 9.599865E-8 8.851850E-8 1.034975E-7 -2.000000E-1 1.019987E-7 9.451861E-8 1.094970E-7 -3.000000E-1 1.079986E-7 1.005192E-7 1.154969E-7 -4.000000E-1 1.139986E-7 1.065193E-7 1.214968E-7 -5.000000E-1 1.199978E-7 1.125196E-7 1.274963E-7 -6.000000E-1 1.259979E-7 1.185206E-7 1.334962E-7 -7.000000E-1 1.319979E-7 1.245210E-7 1.394961E-7 -8.000000E-1 1.379985E-7 1.305209E-7 1.454960E-7 -9.000000E-1 1.439981E-7 1.365212E-7 1.514959E-7 -10.000000E-1 1.499977E-7 1.425216E-7 1.574959E-7 -1.100000E+0 1.559973E-7 1.485219E-7 1.634958E-7 -1.200000E+0 1.619978E-7 1.545218E-7 1.694957E-7 -1.300000E+0 1.679979E-7 1.605226E-7 1.754956E-7 -1.400000E+0 1.739970E-7 1.665225E-7 1.814960E-7 -1.500000E+0 1.799967E-7 1.725229E-7 1.874955E-7 -1.600000E+0 1.859972E-7 1.785233E-7 1.934954E-7 -1.700000E+0 1.919973E-7 1.845241E-7 1.994949E-7 -1.800000E+0 1.979973E-7 1.905240E-7 2.054957E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.887082E-2 7.075743E-2 1.392184E-1 -1.700000E+0 9.230830E-2 6.613479E-2 1.303778E-1 -1.600000E+0 8.578652E-2 6.140920E-2 1.215838E-1 -1.500000E+0 7.933424E-2 5.666678E-2 1.128404E-1 -1.400000E+0 7.296193E-2 5.197248E-2 1.041525E-1 -1.300000E+0 6.667650E-2 4.735299E-2 9.552693E-2 -1.200000E+0 6.048489E-2 4.282018E-2 8.697471E-2 -1.100000E+0 5.439531E-2 3.838262E-2 7.851850E-2 -10.000000E-1 4.841923E-2 3.404857E-2 7.022166E-2 -9.000000E-1 4.257672E-2 2.982807E-2 6.231916E-2 -8.000000E-1 3.691239E-2 2.573549E-2 5.493626E-2 -7.000000E-1 3.154624E-2 2.179059E-2 4.768570E-2 -6.000000E-1 2.652484E-2 1.802913E-2 4.051123E-2 -5.000000E-1 2.166932E-2 1.452001E-2 3.342235E-2 -4.000000E-1 1.695321E-2 1.123678E-2 2.643396E-2 -3.000000E-1 1.239596E-2 8.120645E-3 1.956618E-2 -2.000000E-1 8.025267E-3 5.185385E-3 1.284577E-2 -10.000000E-2 3.877463E-3 2.463838E-3 6.308147E-3 0.0 4.378978E-7 4.054318E-7 4.663506E-7 1.000000E-1 -3.478712E-3 -2.126524E-3 -5.838646E-3 2.000000E-1 -6.468250E-3 -3.875531E-3 -1.100068E-2 3.000000E-1 -8.966229E-3 -5.252845E-3 -1.547616E-2 4.000000E-1 -1.098013E-2 -6.278532E-3 -1.926384E-2 5.000000E-1 -1.253444E-2 -6.995169E-3 -2.237726E-2 6.000000E-1 -1.367997E-2 -7.470475E-3 -2.485476E-2 7.000000E-1 -1.449656E-2 -7.782930E-3 -2.676953E-2 8.000000E-1 -1.507870E-2 -7.998442E-3 -2.822886E-2 9.000000E-1 -1.551042E-2 -8.159728E-3 -2.935334E-2 1.000000E+0 -1.585065E-2 -8.290543E-3 -3.024823E-2 1.100000E+0 -1.613497E-2 -8.403401E-3 -3.098907E-2 1.200000E+0 -1.638358E-2 -8.504960E-3 -3.162439E-2 1.300000E+0 -1.660793E-2 -8.598912E-3 -3.218438E-2 1.400000E+0 -1.681480E-2 -8.687418E-3 -3.268814E-2 1.500000E+0 -1.700839E-2 -8.771814E-3 -3.314830E-2 1.600000E+0 -1.719146E-2 -8.852975E-3 -3.357357E-2 1.700000E+0 -1.736592E-2 -8.931503E-3 -3.397028E-2 1.800000E+0 -1.753317E-2 -9.007833E-3 -3.434313E-2 1.900000E+0 -1.769423E-2 -9.082364E-3 -3.469578E-2 2.000000E+0 -1.784994E-2 -9.156638E-3 -3.503112E-2 2.100000E+0 -1.800106E-2 -9.246428E-3 -3.535148E-2 2.200000E+0 -1.815122E-2 -9.481477E-3 -3.565877E-2 2.300000E+0 -1.834972E-2 -1.129539E-2 -3.595485E-2 2.400000E+0 -1.896233E-2 -2.988804E-2 -3.625305E-2 2.500000E+0 -2.069787E-2 -8.755076E-2 -3.677381E-2 2.600000E+0 -3.029074E-2 -1.663107E-1 -3.863768E-2 2.700000E+0 -7.897554E-2 -2.532554E-1 -4.244280E-2 2.800000E+0 -1.566197E-1 -3.441291E-1 -4.775465E-2 2.900000E+0 -2.439783E-1 -4.372483E-1 -7.765532E-2 3.000000E+0 -3.354516E-1 -5.318027E-1 -1.500524E-1 3.100000E+0 -4.291247E-1 -6.273541E-1 -2.373973E-1 3.200000E+0 -5.241489E-1 -7.236306E-1 -3.296033E-1 3.300000E+0 -6.200880E-1 -8.204589E-1 -4.240841E-1 3.400000E+0 -7.166801E-1 -9.177205E-1 -5.198687E-1 3.500000E+0 -8.137626E-1 -1.015331E+0 -6.164943E-1 3.600000E+0 -9.112267E-1 -1.113229E+0 -7.137056E-1 | [Pulldown] -1.800000E+0 -9.025387E-1 -9.623872E-1 -8.420148E-1 -1.700000E+0 -8.053413E-1 -8.650941E-1 -7.446675E-1 -1.600000E+0 -7.085906E-1 -7.682210E-1 -6.478407E-1 -1.500000E+0 -6.124273E-1 -6.718800E-1 -5.517570E-1 -1.400000E+0 -5.170710E-1 -5.762347E-1 -4.568222E-1 -1.300000E+0 -4.228987E-1 -4.815401E-1 -3.639060E-1 -1.200000E+0 -3.305931E-1 -3.882030E-1 -2.754434E-1 -1.100000E+0 -2.416741E-1 -2.969664E-1 -1.999680E-1 -1.000000E+0 -1.602990E-1 -2.093449E-1 -1.426814E-1 -9.000000E-1 -9.747312E-2 -1.290333E-1 -9.888547E-2 -8.000000E-1 -6.056855E-2 -6.611981E-2 -8.201160E-2 -7.000000E-1 -4.803869E-2 -3.493496E-2 -7.081798E-2 -6.000000E-1 -4.045053E-2 -2.631110E-2 -5.964568E-2 -5.000000E-1 -3.322397E-2 -2.133351E-2 -4.930447E-2 -4.000000E-1 -2.625386E-2 -1.666399E-2 -3.933583E-2 -3.000000E-1 -1.940633E-2 -1.215317E-2 -2.940447E-2 -2.000000E-1 -1.270320E-2 -7.828130E-3 -1.950587E-2 -1.000000E-1 -6.206450E-3 -3.749514E-3 -9.684819E-3 2.220446E-16 -8.637664E-7 -8.122117E-7 -9.009801E-7 1.000000E-1 5.654703E-3 3.301276E-3 9.095010E-3 2.000000E-1 1.058155E-2 6.119360E-3 1.719740E-2 3.000000E-1 1.479521E-2 8.468516E-3 2.430484E-2 4.000000E-1 1.831368E-2 1.036593E-2 3.041983E-2 5.000000E-1 2.115802E-2 1.183330E-2 3.554695E-2 6.000000E-1 2.335596E-2 1.290309E-2 3.969243E-2 7.000000E-1 2.495436E-2 1.362997E-2 4.287318E-2 8.000000E-1 2.604130E-2 1.409679E-2 4.515066E-2 9.000000E-1 2.674999E-2 1.439514E-2 4.667635E-2 1.000000E+0 2.721732E-2 1.459584E-2 4.767155E-2 1.100000E+0 2.754298E-2 1.474156E-2 4.833899E-2 1.200000E+0 2.778624E-2 1.485540E-2 4.881427E-2 1.300000E+0 2.797997E-2 1.494983E-2 4.917569E-2 1.400000E+0 2.814251E-2 1.503179E-2 4.946695E-2 1.500000E+0 2.828448E-2 1.510536E-2 4.971293E-2 1.600000E+0 2.841229E-2 1.517306E-2 4.992842E-2 1.700000E+0 2.853003E-2 1.523650E-2 5.012255E-2 1.800000E+0 2.864034E-2 1.529676E-2 5.030122E-2 1.900000E+0 2.874505E-2 1.535461E-2 5.046838E-2 2.000000E+0 2.884545E-2 1.541085E-2 5.062678E-2 2.100000E+0 2.894245E-2 1.547275E-2 5.077834E-2 2.200000E+0 2.903675E-2 1.563114E-2 5.092451E-2 2.300000E+0 2.912904E-2 1.603350E-2 5.106636E-2 2.400000E+0 2.922759E-2 1.658508E-2 5.120474E-2 2.500000E+0 2.950310E-2 1.721144E-2 5.134035E-2 2.600000E+0 3.022293E-2 1.787873E-2 5.147389E-2 2.700000E+0 3.115270E-2 1.856385E-2 5.161486E-2 2.800000E+0 3.216432E-2 1.925049E-2 5.207472E-2 2.900000E+0 3.321160E-2 1.992467E-2 5.342201E-2 3.000000E+0 3.427090E-2 2.057137E-2 5.505716E-2 3.100000E+0 3.532575E-2 2.117214E-2 5.675784E-2 3.200000E+0 3.636170E-2 2.170140E-2 5.846794E-2 3.300000E+0 3.736389E-2 2.211796E-2 6.016210E-2 3.400000E+0 3.831490E-2 2.233889E-2 6.182358E-2 3.500000E+0 3.919178E-2 2.210569E-2 6.343808E-2 3.600000E+0 3.996022E-2 1.937455E-2 6.499073E-2 | [Ramp] dV/dt_r 4.908E-1/5.615E-10 2.797E-1/8.528E-10 8.155E-1/4.341E-10 dV/dt_f 7.144E-1/1.024E-9 4.058E-1/1.642E-9 9.286E-1/5.678E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799992E+0 1.649991E+0 1.949994E+0 2.020202E-10 1.800011E+0 1.650012E+0 1.950008E+0 4.040404E-10 1.800006E+0 1.650012E+0 1.950002E+0 6.060606E-10 1.800002E+0 1.650015E+0 1.949998E+0 8.080808E-10 1.800004E+0 1.650017E+0 1.950000E+0 1.010101E-9 1.800005E+0 1.650011E+0 1.950001E+0 1.212121E-9 1.800003E+0 1.650004E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650002E+0 1.949999E+0 1.616162E-9 1.799999E+0 1.650002E+0 1.949999E+0 1.818182E-9 1.800002E+0 1.650002E+0 1.950000E+0 2.020202E-9 1.800004E+0 1.649996E+0 1.950002E+0 2.222222E-9 1.800003E+0 1.649990E+0 1.950001E+0 2.424242E-9 1.800000E+0 1.649993E+0 1.950000E+0 2.626263E-9 1.799999E+0 1.650001E+0 1.949999E+0 2.828283E-9 1.800003E+0 1.650008E+0 1.950001E+0 3.030303E-9 1.800006E+0 1.650000E+0 1.950003E+0 3.232323E-9 1.800005E+0 1.649992E+0 1.950001E+0 3.434343E-9 1.800002E+0 1.649996E+0 1.949999E+0 3.636364E-9 1.800002E+0 1.650006E+0 1.949996E+0 3.838384E-9 1.800004E+0 1.650012E+0 1.949993E+0 4.040404E-9 1.800005E+0 1.650004E+0 1.949989E+0 4.242424E-9 1.800000E+0 1.649997E+0 1.949975E+0 4.444444E-9 1.799994E+0 1.649999E+0 1.949958E+0 4.646465E-9 1.799985E+0 1.650005E+0 1.949942E+0 4.848485E-9 1.799973E+0 1.650006E+0 1.949926E+0 5.050505E-9 1.799959E+0 1.649986E+0 1.949907E+0 5.252525E-9 1.799931E+0 1.649967E+0 1.949874E+0 5.454545E-9 1.799902E+0 1.649953E+0 1.949839E+0 5.656566E-9 1.799873E+0 1.649941E+0 1.949816E+0 5.858586E-9 1.799845E+0 1.649924E+0 1.949804E+0 6.060606E-9 1.799820E+0 1.649896E+0 1.949791E+0 6.262626E-9 1.799806E+0 1.649867E+0 1.949772E+0 6.464646E-9 1.799795E+0 1.649842E+0 1.949752E+0 6.666667E-9 1.799777E+0 1.649818E+0 1.949677E+0 6.868687E-9 1.799755E+0 1.649794E+0 1.949560E+0 7.070707E-9 1.799733E+0 1.649768E+0 1.949358E+0 7.272727E-9 1.799712E+0 1.649743E+0 1.949121E+0 7.474747E-9 1.799691E+0 1.649717E+0 1.950836E+0 7.676768E-9 1.799625E+0 1.649690E+0 1.954544E+0 7.878788E-9 1.799530E+0 1.649665E+0 1.958623E+0 8.080808E-9 1.799391E+0 1.649641E+0 1.924728E+0 8.282828E-9 1.799085E+0 1.649617E+0 1.789072E+0 8.484848E-9 1.798768E+0 1.649572E+0 1.457351E+0 8.686869E-9 1.799488E+0 1.649526E+0 1.075921E+0 8.888889E-9 1.801673E+0 1.649459E+0 7.708995E-1 9.090909E-9 1.804539E+0 1.649366E+0 6.106183E-1 9.292929E-9 1.807405E+0 1.649272E+0 5.089845E-1 9.494949E-9 1.794082E+0 1.648997E+0 4.770394E-1 9.696970E-9 1.780172E+0 1.648715E+0 4.591359E-1 9.898990E-9 1.735854E+0 1.648561E+0 4.424734E-1 1.010101E-8 1.606155E+0 1.648540E+0 4.298945E-1 1.030303E-8 1.431820E+0 1.648539E+0 4.243036E-1 1.050505E-8 1.257295E+0 1.649858E+0 4.203566E-1 1.070707E-8 1.107375E+0 1.651430E+0 4.164324E-1 1.090909E-8 9.910020E-1 1.653072E+0 4.139096E-1 1.111111E-8 8.767139E-1 1.654802E+0 4.120766E-1 1.131313E-8 8.079790E-1 1.656719E+0 4.109309E-1 1.151515E-8 7.585963E-1 1.658546E+0 4.101084E-1 1.171717E-8 7.166708E-1 1.656968E+0 4.095400E-1 1.191919E-8 6.936392E-1 1.646764E+0 4.089832E-1 1.212121E-8 6.711485E-1 1.635432E+0 4.086481E-1 1.232323E-8 6.579837E-1 1.602360E+0 4.083867E-1 1.252525E-8 6.478331E-1 1.541498E+0 4.081723E-1 1.272727E-8 6.394343E-1 1.471873E+0 4.080563E-1 1.292929E-8 6.345445E-1 1.402264E+0 4.079437E-1 1.313131E-8 6.298090E-1 1.332749E+0 4.078744E-1 1.333333E-8 6.269010E-1 1.263239E+0 4.078174E-1 1.353535E-8 6.245008E-1 1.208808E+0 4.077725E-1 1.373737E-8 6.225458E-1 1.163600E+0 4.077479E-1 1.393939E-8 6.213080E-1 1.121003E+0 4.077236E-1 1.414141E-8 6.201221E-1 1.090229E+0 4.077025E-1 1.434343E-8 6.194078E-1 1.059902E+0 4.076822E-1 1.454545E-8 6.188038E-1 1.037415E+0 4.076690E-1 1.474747E-8 6.183204E-1 1.018782E+0 4.076656E-1 1.494949E-8 6.179949E-1 1.001700E+0 4.076615E-1 1.515152E-8 6.176864E-1 9.899280E-1 4.076523E-1 1.535354E-8 6.175038E-1 9.783321E-1 4.076421E-1 1.555556E-8 6.173453E-1 9.700124E-1 4.076399E-1 1.575758E-8 6.172201E-1 9.629637E-1 4.076466E-1 1.595960E-8 6.171307E-1 9.566007E-1 4.076519E-1 1.616162E-8 6.170469E-1 9.520832E-1 4.076486E-1 1.636364E-8 6.169987E-1 9.476174E-1 4.076439E-1 1.656566E-8 6.169557E-1 9.444504E-1 4.076432E-1 1.676768E-8 6.169227E-1 9.416702E-1 4.076461E-1 1.696970E-8 6.168982E-1 9.391951E-1 4.076480E-1 1.717172E-8 6.168721E-1 9.373828E-1 4.076448E-1 1.737374E-8 6.168375E-1 9.355853E-1 4.076409E-1 1.757576E-8 6.168019E-1 9.343365E-1 4.076408E-1 1.777778E-8 6.167964E-1 9.332078E-1 4.076434E-1 1.797980E-8 6.168124E-1 9.322149E-1 4.076452E-1 1.818182E-8 6.168256E-1 9.314642E-1 4.076422E-1 1.838384E-8 6.168257E-1 9.307174E-1 4.076388E-1 1.858586E-8 6.168250E-1 9.302122E-1 4.076391E-1 1.878788E-8 6.168168E-1 9.297429E-1 4.076416E-1 1.898990E-8 6.168044E-1 9.293333E-1 4.076432E-1 1.919192E-8 6.167957E-1 9.290124E-1 4.076404E-1 1.939394E-8 6.168038E-1 9.286922E-1 4.076375E-1 1.959596E-8 6.168123E-1 9.284839E-1 4.076380E-1 1.979798E-8 6.168060E-1 9.282854E-1 4.076402E-1 2.000000E-8 6.167927E-1 9.280919E-1 4.076423E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.935239E-1 4.263866E-1 1.296833E+0 2.020202E-10 7.935284E-1 4.263914E-1 1.296842E+0 4.040404E-10 7.935209E-1 4.263782E-1 1.296838E+0 6.060606E-10 7.935143E-1 4.263663E-1 1.296836E+0 8.080808E-10 7.935103E-1 4.263551E-1 1.296833E+0 1.010101E-9 7.935065E-1 4.263614E-1 1.296831E+0 1.212121E-9 7.935097E-1 4.263677E-1 1.296832E+0 1.414141E-9 7.935150E-1 4.263410E-1 1.296835E+0 1.616162E-9 7.935170E-1 4.262890E-1 1.296836E+0 1.818182E-9 7.935123E-1 4.262411E-1 1.296833E+0 2.020202E-9 7.935080E-1 4.262358E-1 1.296830E+0 2.222222E-9 7.935107E-1 4.262304E-1 1.296832E+0 2.424242E-9 7.935153E-1 4.262429E-1 1.296835E+0 2.626263E-9 7.935160E-1 4.262667E-1 1.296835E+0 2.828283E-9 7.935103E-1 4.262836E-1 1.296832E+0 3.030303E-9 7.935053E-1 4.262580E-1 1.296829E+0 3.232323E-9 7.935076E-1 4.262324E-1 1.296832E+0 3.434343E-9 7.935115E-1 4.262359E-1 1.296836E+0 3.636364E-9 7.935119E-1 4.262541E-1 1.296839E+0 3.838384E-9 7.935075E-1 4.262650E-1 1.296841E+0 4.040404E-9 7.935048E-1 4.262454E-1 1.296845E+0 4.242424E-9 7.935144E-1 4.262257E-1 1.296864E+0 4.444444E-9 7.935263E-1 4.262349E-1 1.296885E+0 4.646465E-9 7.935418E-1 4.262557E-1 1.296955E+0 4.848485E-9 7.935612E-1 4.262694E-1 1.297076E+0 5.050505E-9 7.935959E-1 4.262603E-1 1.297211E+0 5.252525E-9 7.937232E-1 4.262513E-1 1.297435E+0 5.454545E-9 7.938655E-1 4.263192E-1 1.297673E+0 5.656566E-9 7.941132E-1 4.264108E-1 1.298007E+0 5.858586E-9 7.944553E-1 4.265118E-1 1.298428E+0 6.060606E-9 7.948221E-1 4.266360E-1 1.298876E+0 6.262626E-9 7.953131E-1 4.267602E-1 1.299465E+0 6.464646E-9 7.958202E-1 4.269848E-1 1.300071E+0 6.666667E-9 7.964370E-1 4.272322E-1 1.300832E+0 6.868687E-9 7.971340E-1 4.275180E-1 1.301707E+0 7.070707E-9 7.978932E-1 4.278783E-1 1.302336E+0 7.272727E-9 7.989196E-1 4.282387E-1 1.300031E+0 7.474747E-9 7.999718E-1 4.287168E-1 1.282126E+0 7.676768E-9 8.016240E-1 4.292133E-1 1.226197E+0 7.878788E-9 8.036323E-1 4.297824E-1 1.078815E+0 8.080808E-9 8.051500E-1 4.304651E-1 8.109358E-1 8.282828E-9 8.048214E-1 4.311479E-1 5.430568E-1 8.484848E-9 8.043763E-1 4.321154E-1 1.989695E-1 8.686869E-9 7.940043E-1 4.331094E-1 6.032256E-2 8.888889E-9 7.524565E-1 4.343989E-1 1.421266E-2 9.090909E-9 6.911875E-1 4.360645E-1 1.032230E-2 9.292929E-9 6.299184E-1 4.377300E-1 7.147768E-3 9.494949E-9 5.081221E-1 4.406163E-1 4.161318E-3 9.696970E-9 3.841305E-1 4.435468E-1 2.207310E-3 9.898990E-9 2.672804E-1 4.452218E-1 1.638074E-3 1.010101E-8 1.578634E-1 4.455899E-1 1.210897E-3 1.030303E-8 4.958566E-2 4.458370E-1 7.858652E-4 1.050505E-8 2.326870E-2 4.356287E-1 5.519693E-4 1.070707E-8 1.456340E-2 4.136341E-1 4.006523E-4 1.090909E-8 8.222174E-3 3.890892E-1 2.702190E-4 1.111111E-8 7.085264E-3 3.609065E-1 2.095916E-4 1.131313E-8 5.092948E-3 3.207684E-1 1.668534E-4 1.151515E-8 3.889083E-3 2.777616E-1 1.396133E-4 1.171717E-8 2.842526E-3 2.335267E-1 1.140437E-4 1.191919E-8 2.194517E-3 1.861804E-1 9.270595E-5 1.212121E-8 1.561550E-3 1.393264E-1 7.193294E-5 1.232323E-8 1.187886E-3 1.009609E-1 6.089421E-5 1.252525E-8 8.980304E-4 6.533903E-2 5.300165E-5 1.272727E-8 6.572456E-4 3.761370E-2 4.575389E-5 1.292929E-8 5.147500E-4 2.570526E-2 3.979767E-5 1.313131E-8 3.772729E-4 1.445243E-2 3.400412E-5 1.333333E-8 2.992074E-4 1.096104E-2 3.013634E-5 1.353535E-8 2.376542E-4 9.626790E-3 2.680380E-5 1.373737E-8 1.864156E-4 8.215567E-3 2.412044E-5 1.393939E-8 1.517933E-4 6.680350E-3 2.248289E-5 1.414141E-8 1.188553E-4 5.225886E-3 2.082979E-5 1.434343E-8 1.011988E-4 4.504111E-3 1.903560E-5 1.454545E-8 8.711621E-5 3.953690E-3 1.720842E-5 1.474747E-8 7.497317E-5 3.381236E-3 1.577785E-5 1.494949E-8 6.536996E-5 2.779931E-3 1.486664E-5 1.515152E-8 5.631034E-5 2.213562E-3 1.396018E-5 1.535354E-8 5.126899E-5 1.905437E-3 1.308894E-5 1.555556E-8 4.699506E-5 1.646633E-3 1.222442E-5 1.575758E-8 4.310087E-5 1.394835E-3 1.103189E-5 1.595960E-8 3.961316E-5 1.150538E-3 9.488269E-6 1.616162E-8 3.614925E-5 9.221513E-4 8.144511E-6 1.636364E-8 3.283438E-5 7.934012E-4 8.052383E-6 1.656566E-8 2.954176E-5 6.795183E-4 8.147016E-6 1.676768E-8 2.755240E-5 5.762719E-4 7.573760E-6 1.696970E-8 2.670492E-5 4.823450E-4 6.415318E-6 1.717172E-8 2.578924E-5 3.945467E-4 5.454532E-6 1.737374E-8 2.450186E-5 3.401539E-4 5.571115E-6 1.757576E-8 2.317413E-5 2.893865E-4 5.804621E-6 1.777778E-8 2.236086E-5 2.481035E-4 5.356387E-6 1.797980E-8 2.191555E-5 2.136044E-4 4.420526E-6 1.818182E-8 2.138979E-5 1.807948E-4 3.683476E-6 1.838384E-8 2.047469E-5 1.561618E-4 3.908571E-6 1.858586E-8 1.953277E-5 1.320919E-4 4.199935E-6 1.878788E-8 1.877173E-5 1.162775E-4 3.823523E-6 1.898990E-8 1.811556E-5 1.052494E-4 3.059948E-6 1.919192E-8 1.751082E-5 9.378130E-5 2.494388E-6 1.939394E-8 1.713046E-5 8.039359E-5 2.792697E-6 1.959596E-8 1.675688E-5 6.694786E-5 3.117117E-6 1.979798E-8 1.614295E-5 6.242260E-5 2.705222E-6 2.000000E-8 1.541747E-5 6.203760E-5 1.951581E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.167832E-1 9.271483E-1 4.076515E-1 2.020202E-10 6.167736E-1 9.271392E-1 4.076425E-1 4.040404E-10 6.167770E-1 9.271529E-1 4.076440E-1 6.060606E-10 6.167782E-1 9.271684E-1 4.076444E-1 8.080808E-10 6.167733E-1 9.271890E-1 4.076419E-1 1.010101E-9 6.167686E-1 9.272085E-1 4.076396E-1 1.212121E-9 6.167700E-1 9.271942E-1 4.076408E-1 1.414141E-9 6.167733E-1 9.271700E-1 4.076430E-1 1.616162E-9 6.167739E-1 9.271548E-1 4.076438E-1 1.818182E-9 6.167690E-1 9.271583E-1 4.076416E-1 2.020202E-9 6.167647E-1 9.271614E-1 4.076396E-1 2.222222E-9 6.167681E-1 9.271573E-1 4.076408E-1 2.424242E-9 6.167735E-1 9.271513E-1 4.076429E-1 2.626263E-9 6.167757E-1 9.271499E-1 4.076434E-1 2.828283E-9 6.167725E-1 9.271558E-1 4.076413E-1 3.030303E-9 6.167697E-1 9.271612E-1 4.076395E-1 3.232323E-9 6.167715E-1 9.271608E-1 4.076410E-1 3.434343E-9 6.167744E-1 9.271590E-1 4.076433E-1 3.636364E-9 6.167747E-1 9.271600E-1 4.076436E-1 3.838384E-9 6.167717E-1 9.271650E-1 4.076413E-1 4.040404E-9 6.167695E-1 9.271689E-1 4.076395E-1 4.242424E-9 6.167733E-1 9.271649E-1 4.076411E-1 4.444444E-9 6.167781E-1 9.271593E-1 4.076434E-1 4.646465E-9 6.167787E-1 9.271650E-1 4.076434E-1 4.848485E-9 6.167744E-1 9.271832E-1 4.076410E-1 5.050505E-9 6.167712E-1 9.271978E-1 4.076389E-1 5.252525E-9 6.167742E-1 9.271911E-1 4.076389E-1 5.454545E-9 6.167782E-1 9.271809E-1 4.076392E-1 5.656566E-9 6.167695E-1 9.271931E-1 4.076211E-1 5.858586E-9 6.167494E-1 9.272254E-1 4.075867E-1 6.060606E-9 6.167170E-1 9.272483E-1 4.075410E-1 6.262626E-9 6.166229E-1 9.272235E-1 4.074384E-1 6.464646E-9 6.165207E-1 9.271925E-1 4.073285E-1 6.666667E-9 6.162976E-1 9.271192E-1 4.071368E-1 6.868687E-9 6.159859E-1 9.270149E-1 4.068853E-1 7.070707E-9 6.156293E-1 9.268702E-1 4.065939E-1 7.272727E-9 6.150798E-1 9.265517E-1 4.061315E-1 7.474747E-9 6.145117E-1 9.262164E-1 4.056526E-1 7.676768E-9 6.137491E-1 9.257008E-1 4.053217E-1 7.878788E-9 6.128711E-1 9.250782E-1 4.050788E-1 8.080808E-9 6.119082E-1 9.243839E-1 4.054425E-1 8.282828E-9 6.106255E-1 9.234204E-1 4.127413E-1 8.484848E-9 6.093226E-1 9.224399E-1 4.639710E-1 8.686869E-9 6.076184E-1 9.211588E-1 7.576532E-1 8.888889E-9 6.057231E-1 9.197346E-1 1.268519E+0 9.090909E-9 6.038392E-1 9.181705E-1 1.654229E+0 9.292929E-9 6.033715E-1 9.161385E-1 1.830980E+0 9.494949E-9 6.164244E-1 9.140925E-1 1.894662E+0 9.696970E-9 6.773216E-1 9.113131E-1 1.927013E+0 9.898990E-9 8.845447E-1 9.082590E-1 1.939591E+0 1.010101E-8 1.201981E+0 9.049057E-1 1.947162E+0 1.030303E-8 1.532511E+0 9.006665E-1 1.948566E+0 1.050505E-8 1.674148E+0 8.966241E-1 1.949089E+0 1.070707E-8 1.717115E+0 9.044299E-1 1.949612E+0 1.090909E-8 1.747157E+0 9.159358E-1 1.949848E+0 1.111111E-8 1.773265E+0 9.348077E-1 1.949844E+0 1.131313E-8 1.786480E+0 1.018165E+0 1.949889E+0 1.151515E-8 1.792949E+0 1.170647E+0 1.949906E+0 1.171717E-8 1.797783E+0 1.338634E+0 1.949921E+0 1.191919E-8 1.798475E+0 1.495811E+0 1.949932E+0 1.212121E-8 1.799142E+0 1.563143E+0 1.949942E+0 1.232323E-8 1.799384E+0 1.591768E+0 1.949949E+0 1.252525E-8 1.799488E+0 1.598368E+0 1.949956E+0 1.272727E-8 1.799590E+0 1.603531E+0 1.949961E+0 1.292929E-8 1.799685E+0 1.610362E+0 1.949965E+0 1.313131E-8 1.799776E+0 1.619646E+0 1.949968E+0 1.333333E-8 1.799815E+0 1.628686E+0 1.949969E+0 1.353535E-8 1.799838E+0 1.635604E+0 1.949971E+0 1.373737E-8 1.799863E+0 1.642081E+0 1.949972E+0 1.393939E-8 1.799888E+0 1.646136E+0 1.949975E+0 1.414141E-8 1.799911E+0 1.647257E+0 1.949978E+0 1.434343E-8 1.799918E+0 1.648087E+0 1.949978E+0 1.454545E-8 1.799921E+0 1.648912E+0 1.949979E+0 1.474747E-8 1.799929E+0 1.649282E+0 1.949980E+0 1.494949E-8 1.799944E+0 1.649486E+0 1.949982E+0 1.515152E-8 1.799956E+0 1.649646E+0 1.949984E+0 1.535354E-8 1.799956E+0 1.649682E+0 1.949984E+0 1.555556E-8 1.799954E+0 1.649717E+0 1.949984E+0 1.575758E-8 1.799958E+0 1.649755E+0 1.949985E+0 1.595960E-8 1.799971E+0 1.649793E+0 1.949986E+0 1.616162E-8 1.799981E+0 1.649823E+0 1.949987E+0 1.636364E-8 1.799973E+0 1.649838E+0 1.949987E+0 1.656566E-8 1.799964E+0 1.649853E+0 1.949987E+0 1.676768E-8 1.799963E+0 1.649872E+0 1.949988E+0 1.696970E-8 1.799971E+0 1.649892E+0 1.949989E+0 1.717172E-8 1.799978E+0 1.649906E+0 1.949990E+0 1.737374E-8 1.799974E+0 1.649912E+0 1.949990E+0 1.757576E-8 1.799969E+0 1.649917E+0 1.949989E+0 1.777778E-8 1.799971E+0 1.649926E+0 1.949990E+0 1.797980E-8 1.799977E+0 1.649935E+0 1.949991E+0 1.818182E-8 1.799981E+0 1.649942E+0 1.949991E+0 1.838384E-8 1.799978E+0 1.649944E+0 1.949991E+0 1.858586E-8 1.799973E+0 1.649947E+0 1.949991E+0 1.878788E-8 1.799975E+0 1.649957E+0 1.949991E+0 1.898990E-8 1.799981E+0 1.649967E+0 1.949992E+0 1.919192E-8 1.799985E+0 1.649971E+0 1.949992E+0 1.939394E-8 1.799981E+0 1.649967E+0 1.949992E+0 1.959596E-8 1.799977E+0 1.649963E+0 1.949991E+0 1.979798E-8 1.799979E+0 1.649967E+0 1.949991E+0 2.000000E-8 1.799985E+0 1.649971E+0 1.949990E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 1.076425E-5 1.463778E-5 7.773178E-6 2.020202E-10 -1.106725E-6 -1.952816E-6 -1.380275E-6 4.040404E-10 1.518841E-6 -8.191059E-7 1.529901E-6 6.060606E-10 2.955295E-6 -1.727447E-7 3.000180E-6 8.080808E-10 1.295776E-6 -7.952481E-7 7.215412E-7 1.010101E-9 -2.766079E-7 -1.362057E-6 -1.451960E-6 1.212121E-9 7.737618E-7 -2.524699E-7 -4.608033E-7 1.414141E-9 2.599630E-6 1.352796E-6 1.466082E-6 1.616162E-9 3.321056E-6 2.110483E-6 2.071036E-6 1.818182E-9 1.774581E-6 1.127720E-6 -3.851086E-8 2.020202E-9 3.834632E-7 2.706742E-7 -1.931565E-6 2.222222E-9 1.330485E-6 1.305665E-6 -5.663980E-7 2.424242E-9 2.891171E-6 2.837236E-6 1.653916E-6 2.626263E-9 3.050013E-6 2.970192E-6 2.229116E-6 2.828283E-9 8.972059E-7 7.968206E-7 9.151112E-8 3.030303E-9 -9.488697E-7 -1.165413E-6 -1.739111E-6 3.232323E-9 2.825963E-7 -1.009230E-6 -4.896681E-7 3.434343E-9 2.219545E-6 -3.674303E-7 1.465836E-6 3.636364E-9 2.347205E-6 0.0 1.735615E-6 3.838384E-9 5.189990E-8 0.0 -2.520962E-7 4.040404E-9 -1.809076E-6 -1.496702E-7 -1.854574E-6 4.242424E-9 -4.017218E-7 -1.425608E-6 -5.581718E-7 4.444444E-9 1.646269E-6 -2.922310E-6 1.306450E-6 4.646465E-9 1.688454E-6 -3.699022E-6 1.840698E-6 4.848485E-9 -4.641936E-7 -3.687893E-6 9.191972E-7 5.050505E-9 -1.929457E-6 -3.879330E-6 1.025767E-6 5.252525E-9 7.433349E-7 -5.290217E-6 7.321322E-6 5.454545E-9 4.089764E-6 -6.899620E-6 1.462439E-5 5.656566E-9 8.872150E-6 -6.027463E-6 2.581363E-5 5.858586E-9 1.494077E-5 -2.932488E-6 4.048386E-5 6.060606E-9 2.373127E-5 8.124746E-7 5.679041E-5 6.262626E-9 4.617648E-5 7.818213E-6 8.130580E-5 6.464646E-9 7.039092E-5 1.524644E-5 1.068848E-4 6.666667E-9 9.535933E-5 3.301741E-5 1.386505E-4 6.868687E-9 1.208794E-4 5.835514E-5 1.749425E-4 7.070707E-9 1.470808E-4 8.431546E-5 2.075385E-4 7.272727E-9 1.762120E-4 1.129529E-4 2.242417E-4 7.474747E-9 2.056256E-4 1.418483E-4 2.394137E-4 7.676768E-9 2.285156E-4 1.777163E-4 2.090878E-4 7.878788E-9 2.475332E-4 2.177235E-4 1.517532E-4 8.080808E-9 2.695641E-4 2.562441E-4 -1.295880E-4 8.282828E-9 3.029328E-4 2.891717E-4 -2.024101E-3 8.484848E-9 3.370171E-4 3.217462E-4 -7.339327E-3 8.686869E-9 3.600044E-4 3.591501E-4 -1.978110E-2 8.888889E-9 3.777094E-4 3.988528E-4 -5.021377E-2 9.090909E-9 3.668017E-4 4.383937E-4 -4.814232E-2 9.292929E-9 2.325018E-5 4.773935E-4 1.505048E-1 9.494949E-9 -1.627188E-3 5.163771E-4 5.963381E-1 9.696970E-9 -5.666189E-3 5.665190E-4 9.614891E-1 9.898990E-9 -1.563179E-2 6.208405E-4 1.155523E+0 1.010101E-8 -2.453944E-2 6.661033E-4 1.250249E+0 1.030303E-8 -2.239361E-2 6.845492E-4 1.270493E+0 1.050505E-8 -1.901441E-2 6.859563E-4 1.281823E+0 1.070707E-8 7.061296E-2 -3.383737E-4 1.292912E+0 1.090909E-8 2.649850E-1 -1.683034E-3 1.295102E+0 1.111111E-8 4.756004E-1 -3.876743E-3 1.295409E+0 1.131313E-8 6.170308E-1 -1.036434E-2 1.295965E+0 1.151515E-8 6.936499E-1 -1.931899E-2 1.296209E+0 1.171717E-8 7.531185E-1 -2.747528E-2 1.296363E+0 1.191919E-8 7.661556E-1 -3.360887E-2 1.296513E+0 1.212121E-8 7.736864E-1 -3.925481E-2 1.296581E+0 1.232323E-8 7.810332E-1 -3.601572E-2 1.296623E+0 1.252525E-8 7.853772E-1 -2.018335E-2 1.296658E+0 1.272727E-8 7.874606E-1 1.284612E-2 1.296680E+0 1.292929E-8 7.893947E-1 7.938313E-2 1.296702E+0 1.313131E-8 7.903739E-1 1.555182E-1 1.296717E+0 1.333333E-8 7.913132E-1 2.318506E-1 1.296730E+0 1.353535E-8 7.918874E-1 2.910110E-1 1.296738E+0 1.373737E-8 7.922384E-1 3.396688E-1 1.296739E+0 1.393939E-8 7.925590E-1 3.821774E-1 1.296739E+0 1.414141E-8 7.927421E-1 3.952853E-1 1.296747E+0 1.434343E-8 7.929199E-1 4.034146E-1 1.296756E+0 1.454545E-8 7.930285E-1 4.108888E-1 1.296761E+0 1.474747E-8 7.931030E-1 4.161445E-1 1.296760E+0 1.494949E-8 7.931708E-1 4.184951E-1 1.296759E+0 1.515152E-8 7.932158E-1 4.206972E-1 1.296765E+0 1.535354E-8 7.932601E-1 4.218021E-1 1.296773E+0 1.555556E-8 7.932921E-1 4.226974E-1 1.296776E+0 1.575758E-8 7.933194E-1 4.234061E-1 1.296773E+0 1.595960E-8 7.933466E-1 4.239151E-1 1.296771E+0 1.616162E-8 7.933737E-1 4.243952E-1 1.296777E+0 1.636364E-8 7.934009E-1 4.246943E-1 1.296783E+0 1.656566E-8 7.933944E-1 4.249664E-1 1.296785E+0 1.676768E-8 7.933778E-1 4.251913E-1 1.296781E+0 1.696970E-8 7.933705E-1 4.253750E-1 1.296779E+0 1.717172E-8 7.933832E-1 4.255476E-1 1.296784E+0 1.737374E-8 7.933963E-1 4.256602E-1 1.296790E+0 1.757576E-8 7.934046E-1 4.257662E-1 1.296790E+0 1.777778E-8 7.934117E-1 4.258509E-1 1.296786E+0 1.797980E-8 7.934160E-1 4.259203E-1 1.296787E+0 1.818182E-8 7.934150E-1 4.259863E-1 1.296811E+0 1.838384E-8 7.934139E-1 4.260361E-1 1.296838E+0 1.858586E-8 7.934183E-1 4.260847E-1 1.296833E+0 1.878788E-8 7.934236E-1 4.261135E-1 1.296809E+0 1.898990E-8 7.934264E-1 4.261308E-1 1.296793E+0 1.919192E-8 7.934258E-1 4.261550E-1 1.296808E+0 1.939394E-8 7.934250E-1 4.262094E-1 1.296824E+0 1.959596E-8 7.934286E-1 4.262647E-1 1.296821E+0 1.979798E-8 7.934325E-1 4.262686E-1 1.296808E+0 2.000000E-8 7.934118E-1 4.262486E-1 1.296794E+0 | |[End data_o | |====================================================================== [End]