|############################################################################## |ON Semiconductor Corporation |IBIS Model of NB3L208K |1.8V/2.5V, 10GHz 1/4 Clock Divider with CML Outputs |This file contains package information for the following: |QFN 16-pin package as [Component] NB7V33M | |############################################################################## | [IBIS Ver] 3.2 [Comment char] |_char [File Name] nb7v33m.ibs [File Rev] 0 [Date] 08-11-2015 [Source] ON Semiconductor [Notes] Created by Bishnu Shah | |****************************************************************************** [Disclaimer] |ON Semiconductor Corporation hereby grants |the user of this IBIS model a license to use this IBIS |model under the following terms. This license in non-exclusive |and non-transferable. Before using this IBIS model. After reading |the terms and conditions of this license, the user either must accept |these terms, or the IBIS model should be returned to ON within 30 days. | The user is hereby granted a license to use the |IBIS model. This shall not be construed as a right to sell, or otherwise |profit either by leasing or renting this software. | The user may modify the IBIS model to suit his specific applications |but rights to derivative works and such modifications shall belong to |ON Semiconductor. | This IBIS model is provided on an "as is" basis. ON Semiconductor |makes absolutely no warranty with respect to the information contained |herein. By use of this IBIS model, the user assumes full risk as to the |quality and suitability of the model to his particular use, and by using |this model assumes the entire risk. Under all circumstances the user shall |not hold ON Semiconductor liable in any way for the results obtained. ON |Semiconductor reserves the right to make to improve the model for reliability, |function, or design. ON Semiconductor does not convey any license under patent |rights or any other intellectual property rights, including those of third |parties. | |ON Semiconductor is not obligated to provide maintenance or support |for the licensed IBIS model. | |Cont ON at ATTN:Clock and Data APPLICATIONS/IBIS MODEL. |5005 E. McDowell Road, Phoenix AZ 85008 | |****************************************************************************** | Component NB7V33M 16-PIN QFN |****************************************************************************** | [Copyright] | |(c) 2002 ON Semiconductor Corp. | [Component] NB7V33M [Manufacturer] ON Semiconductor Corp. | [Package] | |QFN16 | |variable typ min max R_pkg 1.5243E-02 1.4866E-02 1.5620E-02 L_pkg 9.9081E-10 9.6629E-10 1.0153E-09 C_pkg 2.3451E-13 2.2871E-13 2.4032E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VTCLK POWER 1.000E-02 1.720E-09 4.240E-13 2 CLK in_diff 1.000E-02 1.720E-09 4.240E-13 3 _CLK in_diff 1.000E-02 1.720E-09 4.240E-13 4 _VTCLK POWER 1.000E-02 1.720E-09 4.240E-13 5 VREFAC term 1.000E-02 1.720E-09 4.240E-13 6 GND GND 1.000E-02 1.720E-09 4.240E-13 7 GND GND 1.000E-02 1.720E-09 4.240E-13 8 GND GND 1.000E-02 1.720E-09 4.240E-13 9 VCC POWER 1.000E-02 1.720E-09 4.240E-13 10 _Q out_cml 1.000E-02 1.720E-09 4.240E-13 11 Q out_cml 1.000E-02 1.720E-09 4.240E-13 12 VCC POWER 1.000E-02 1.720E-09 4.240E-13 13 VCC POWER 1.000E-02 1.720E-09 4.240E-13 14 VCC POWER 1.000E-02 1.720E-09 4.240E-13 15 R in_pd 1.000E-02 1.720E-09 4.240E-13 16 VCC POWER 1.000E-02 1.720E-09 4.240E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 2 3 100mV NA NA NA 11 10 NA NA NA NA | [Series Pin Mapping] pin_2 model_name function_table_group | 2 1 Series_50 3 4 Series_50 | [Model Selector] in_diff in_diff_1.8v diff input, vcc=1.8v in_diff_2.5v diff input, vcc=2.5v | [Model Selector] in_pd in_pd_1.8v cmos input, vcc=1.8v in_pd_2.5v cmos input, vcc=2.5v | [Model Selector] out_cml cml_1.8v cml output, vcc=1.8v cml_2.5v cml output, vcc=2.5v | [Model Selector] term term_1.8v term, vcc=1.8v term_2.5v term, vcc=2.5v | [Model] in_diff_1.8v Model_type Input Vinl = 1.30000V Vinh = 1.50000V C_comp 510.000fF 478.000fF 549.000fF | | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 -40 85 | [GND Clamp] | -1.8 -0.337586 -0.358554 -0.312347 -1.75 -0.300656 -0.32056 -0.276773 -1.7 -0.282191 -0.301563 -0.258986 -1.65 -0.263726 -0.282566 -0.241199 -1.6 -0.245261 -0.263569 -0.223412 -1.55 -0.226796 -0.244572 -0.205625 -1.5 -0.208331 -0.225575 -0.187838 -1.45 -0.189866 -0.206578 -0.170051 -1.4 -0.171401 -0.187581 -0.152264 -1.35 -0.152936 -0.168584 -0.134477 -1.3 -0.134471 -0.149587 -0.11669 -1.25 -0.116006 -0.13059 -0.098903 -1.2 -0.097541 -0.111593 -0.081116 -1.15 -0.079076 -0.092596 -0.063329 -1.1 -0.06154 -0.073599 -0.045976 -1.05 -0.045697 -0.057862 -0.031126 -1 -0.031778 -0.043476 -0.018886 -0.95 -0.020173 -0.030767 -0.0098015 -0.9 -0.01132 -0.020039 -0.0041063 -0.85 -0.005631 -0.012008 -0.0013219 -0.8 -0.002424 -0.0065753 -0.00030043 -0.75 -0.00083107 -0.0032647 -0.00004351 -0.7 -0.00021762 -0.0014333 -5.0824E-06 -0.65 -0.000042042 -0.00051613 -5.6268E-07 -0.6 -6.9145E-06 -0.00014405 -6.6352E-08 -0.55 -1.0549E-06 -0.000031821 -1.2103E-08 -0.5 -1.6539E-07 -6.5162E-06 -4.4357E-09 -0.45 -2.7177E-08 -1.2965E-06 -2.6177E-09 -0.4 -4.9385E-09 -2.4879E-07 -1.6532E-09 -0.35 -1.2524E-09 -4.9174E-08 -1.133E-09 -0.3 -3.9424E-10 -1.0026E-08 -7.368E-10 -0.25 -1.9835E-10 -2.0996E-09 -5.3463E-10 -0.2 -6.117E-11 -4.8858E-10 -3.1783E-10 -0.15 -6.018E-11 -1.0452E-10 -1.9639E-10 -0.1 -5.03E-12 -5.977E-11 -1.202E-10 -0.05 -3.841E-12 -4.72E-12 -8.09E-11 0 0 0 0 1.8 0 0 0 3.6 0 0 0 | [POWER Clamp] | 3.6 0 0 0 0 0 0 0 -0.05 0.000017671 0.000022303 0.000013926 -0.1 0.000018028 0.000022642 0.000016093 -0.15 0.000019191 0.000023049 0.000035444 -0.2 0.000025855 0.000024036 0.00014398 -0.25 0.000063656 0.000027908 0.00039064 -0.3 0.00020051 0.000046214 0.00072983 -0.35 0.00046147 0.00011652 0.00112521 -0.4 0.00080772 0.00029494 0.0015443 -0.45 0.0012147 0.00058137 0.0019834 -0.5 0.0016462 0.00094414 0.0024351 -0.55 0.0020993 0.0013621 0.0029049 -0.6 0.0025684 0.0018062 0.0033771 -0.65 0.0030707 0.0022807 0.0038797 -0.7 0.0036596 0.0028176 0.0045742 -0.75 0.0045827 0.0035513 0.0059606 -0.8 0.0064334 0.0047374 0.0093205 -0.85 0.0100225 0.0068609 0.015596 -0.9 0.01617 0.0105549 0.025304 -0.95 0.025375 0.016476 0.037644 -1 0.037659 0.025109 0.052724 -1.05 0.052027 0.03646 0.070551 -1.1 0.068559 0.050321 0.090237 -1.15 0.087117 0.065605 0.109923 -1.2 0.105675 0.082378 0.129609 -1.25 0.124233 0.099151 0.149295 -1.3 0.142791 0.115924 0.168981 -1.35 0.161349 0.132697 0.188667 -1.4 0.179907 0.14947 0.208353 -1.45 0.198465 0.166243 0.228039 -1.5 0.217023 0.183016 0.247725 -1.55 0.235581 0.199789 0.267411 -1.6 0.254139 0.216562 0.287097 -1.65 0.272697 0.233335 0.306783 -1.7 0.291255 0.250108 0.326469 -1.75 0.309813 0.266881 0.346155 -1.8 0.328371 0.283654 0.365841 | [Model] in_diff_2.5v Model_type Input Vinl = 630.00mV Vinh = 1.8800V C_comp 510.00fF 478.00fF 549.00fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.5 -0.58425 -0.601561 -0.554669 -2.45 -0.565618 -0.582803 -0.536621 -2.4 -0.546986 -0.564045 -0.518573 -2.35 -0.528354 -0.545287 -0.500525 -2.3 -0.509722 -0.526529 -0.482477 -2.25 -0.49109 -0.507771 -0.464429 -2.2 -0.472458 -0.489013 -0.446381 -2.15 -0.453826 -0.470255 -0.428333 -2.1 -0.435194 -0.451497 -0.410285 -2.05 -0.416562 -0.432739 -0.392237 -2 -0.39793 -0.413981 -0.374189 -1.95 -0.379298 -0.395223 -0.356141 -1.9 -0.360666 -0.376465 -0.338093 -1.85 -0.342034 -0.357707 -0.320045 -1.8 -0.323402 -0.338949 -0.301997 -1.75 -0.30477 -0.320191 -0.283949 -1.7 -0.286138 -0.301433 -0.265901 -1.65 -0.267506 -0.282675 -0.247853 -1.6 -0.248874 -0.263917 -0.229805 -1.55 -0.230242 -0.245159 -0.211757 -1.5 -0.21161 -0.226401 -0.193709 -1.45 -0.192978 -0.207643 -0.175661 -1.4 -0.174346 -0.188885 -0.157613 -1.35 -0.155714 -0.170127 -0.139565 -1.3 -0.137082 -0.151369 -0.121517 -1.25 -0.11845 -0.132611 -0.103469 -1.2 -0.099818 -0.113853 -0.085421 -1.15 -0.081186 -0.095095 -0.067373 -1.1 -0.063452 -0.076337 -0.049693 -1.05 -0.047431 -0.060468 -0.034346 -1 -0.033231 -0.045829 -0.021491 -0.95 -0.021314 -0.032816 -0.011694 -0.9 -0.012112 -0.021695 -0.005215 -0.85 -0.006090 -0.013219 -0.001852 -0.8 -0.002664 -0.007363 -0.000479 -0.75 -0.000933 -0.003729 -0.000081 -0.7 -0.000251 -0.001691 -0.000010 -0.65 -0.000049 -0.000638 -1.2077E-06 -0.6 -8.2311E-06 -0.000188 -1.4096E-07 -0.55 -1.2533E-06 -0.000043 -1.9718E-08 -0.5 -1.9655E-07 -9.0542E-06 -5.0852E-09 -0.45 -3.1733E-08 -1.8172E-06 -2.3119E-09 -0.4 -5.7267E-09 -3.5335E-07 -1.1758E-09 -0.35 -1.5672E-09 -7.0595E-08 -6.3882E-10 -0.3 -4.8582E-10 -1.448E-08 -4.0228E-10 -0.25 -9.394E-11 -3.0145E-09 -1.5613E-10 -0.2 -9.25E-11 -6.31E-10 -1.2403E-10 -0.15 -9.122E-11 -2.0432E-10 -3.556E-11 -0.1 -1.898E-12 -8.006E-11 -3.232E-11 -0.05 -1.427E-12 -4.833E-11 -7.953E-12 0 0 0 0 2.5 0 0 0 5.0 0 0 0 | [POWER Clamp] | 5.0 0 0 0 0 0 0 0 -0.35 0.0010887 0.0004777 0.0016762 -0.4 0.0014991 0.0008157 0.0021097 -0.45 0.0019383 0.0012035 0.0025549 -0.5 0.0023878 0.0016264 0.0030118 -0.55 0.0028486 0.0020804 0.0034808 -0.6 0.0033206 0.0025478 0.0039523 -0.65 0.0038274 0.0030415 0.0044626 -0.7 0.0044377 0.0036067 0.0052034 -0.75 0.0054152 0.0044112 0.0067142 -0.8 0.0073763 0.0057402 0.0102495 -0.85 0.011064 0.0080974 0.016538 -0.9 0.017195 0.011928 0.026194 -0.95 0.026241 0.017917 0.039094 -1 0.038411 0.026481 0.054961 -1.05 0.053221 0.037673 0.07373 -1.1 0.070393 0.051563 0.094384 -1.15 0.089687 0.067353 0.115038 -1.2 0.108981 0.084721 0.135692 -1.25 0.128275 0.102089 0.156346 -1.3 0.147569 0.119457 0.177 -1.35 0.166863 0.136825 0.197654 -1.4 0.186157 0.154193 0.218308 -1.45 0.205451 0.171561 0.238962 -1.5 0.224745 0.188929 0.259616 -1.55 0.244039 0.206297 0.28027 -1.6 0.263333 0.223665 0.300924 -1.65 0.282627 0.241033 0.321578 -1.7 0.301921 0.258401 0.342232 -1.75 0.321215 0.275769 0.362886 -1.8 0.340509 0.293137 0.38354 -1.85 0.359803 0.310505 0.404194 -1.9 0.379097 0.327873 0.424848 -1.95 0.398391 0.345241 0.445502 -2 0.417685 0.362609 0.466156 -2.05 0.436979 0.379977 0.48681 -2.1 0.456273 0.397345 0.507464 -2.15 0.475567 0.414713 0.528118 -2.2 0.494861 0.432081 0.548772 -2.25 0.514155 0.449449 0.569426 -2.3 0.533449 0.466817 0.59008 -2.35 0.552743 0.484185 0.610734 -2.4 0.572037 0.501553 0.631388 -2.45 0.591331 0.518921 0.652042 -2.5 0.610625 0.536289 0.672696 | [Model] in_pd_1.8v Model_type Input Vinl = 800.00mV Vinh = 2.0000V C_comp 510.00fF 478.00fF 549.00fF | | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 -40 85 | [GND Clamp] | -1.8 -0.47404 -0.488629 -0.445144 -1.75 -0.448536 -0.463675 -0.420002 -1.7 -0.423032 -0.438721 -0.39486 -1.65 -0.397528 -0.413767 -0.369718 -1.6 -0.372024 -0.388813 -0.344576 -1.55 -0.34652 -0.363859 -0.319434 -1.5 -0.321016 -0.338905 -0.294292 -1.45 -0.295512 -0.313951 -0.26915 -1.4 -0.270008 -0.288997 -0.244008 -1.35 -0.244504 -0.264043 -0.218866 -1.3 -0.219 -0.239089 -0.193724 -1.25 -0.193496 -0.214135 -0.168582 -1.2 -0.167992 -0.189181 -0.14344 -1.15 -0.142488 -0.164227 -0.118298 -1.1 -0.116984 -0.139273 -0.093156 -1.05 -0.09148 -0.114319 -0.068014 -1 -0.065976 -0.089365 -0.043362 -0.95 -0.043571 -0.064411 -0.023429 -0.9 -0.025041 -0.043841 -0.0095104 -0.85 -0.011619 -0.026492 -0.0024173 -0.8 -0.00415 -0.013891 -0.00036162 -0.75 -0.0010256 -0.0061069 -0.00005296 -0.7 -0.0001857 -0.0021085 -0.00001505 -0.65 -0.00003825 -0.0005582 -0.00001008 -0.6 -0.00001352 -0.0001288 -8.8905E-06 -0.55 -8.8393E-06 -0.00003243 -8.1133E-06 -0.5 -7.5306E-06 -0.00001237 -7.3961E-06 -0.45 -6.7267E-06 -7.6921E-06 -6.6841E-06 -0.4 -5.9873E-06 -6.1808E-06 -5.9611E-06 -0.35 -5.2709E-06 -5.3156E-06 -5.2493E-06 -0.3 -4.5562E-06 -4.5711E-06 -4.5384E-06 -0.25 -3.8306E-06 -3.8387E-06 -3.8161E-06 -0.2 -3.1159E-06 -3.1217E-06 -3.1038E-06 -0.15 -2.4012E-06 -2.4064E-06 -2.3923E-06 -0.1 -1.6762E-06 -1.6801E-06 -1.6703E-06 -0.05 -9.6218E-07 -9.6455E-07 -9.5829E-07 0 0 0 0 1.8 0 0 0 3.6 0 0 0 | [POWER Clamp] | 3.6 0 0 0 0 0 0 0 -0.05 0.000025545 0.000022798 0.00002819 -0.1 0.000026246 0.0000235 0.000028894 -0.15 0.000026943 0.000024208 0.000029589 -0.2 0.000027648 0.000024909 0.000030278 -0.25 0.000028347 0.000025606 0.000030985 -0.3 0.000029043 0.000026315 0.000031679 -0.35 0.00002975 0.000027014 0.000032371 -0.4 0.000030447 0.000027719 0.000033077 -0.45 0.000031155 0.000028444 0.000033773 -0.5 0.000031913 0.000029225 0.000034499 -0.55 0.000032951 0.000030333 0.000035516 -0.6 0.000035906 0.000033186 0.000039161 -0.65 0.000051711 0.000044624 0.00006667 -0.7 0.00014672 0.000098382 0.0003106 -0.75 0.0007309 0.00036463 0.0022268 -0.8 0.0037762 0.0015712 0.0102503 -0.85 0.012047 0.0055511 0.025404 -0.9 0.026054 0.014034 0.044626 -0.95 0.044318 0.02734 0.067259 -1 0.065343 0.044234 0.09272 -1.05 0.088535 0.063844 0.118181 -1.1 0.111727 0.085107 0.143642 -1.15 0.134919 0.10637 0.169103 -1.2 0.158111 0.127633 0.194564 -1.25 0.181303 0.148896 0.220025 -1.3 0.204495 0.170159 0.245486 -1.35 0.227687 0.191422 0.270947 -1.4 0.250879 0.212685 0.296408 -1.45 0.274071 0.233948 0.321869 -1.5 0.297263 0.255211 0.34733 -1.55 0.320455 0.276474 0.372791 -1.6 0.343647 0.297737 0.398252 -1.65 0.366839 0.319 0.423713 -1.7 0.390031 0.340263 0.449174 -1.75 0.413223 0.361526 0.474635 -1.8 0.436415 0.382789 0.500096 | [Model] in_pd_2.5v Model_type Input Vinl = 800mV Vinh = 2.0V C_comp 510.00fF 478.00fF 549.00fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.5 -0.835456 -0.866922 -0.798176 -2.45 -0.809957 -0.841177 -0.77317 -2.4 -0.784458 -0.815432 -0.748164 -2.35 -0.758959 -0.789687 -0.723158 -2.3 -0.73346 -0.763942 -0.698152 -2.25 -0.707961 -0.738197 -0.673146 -2.2 -0.682462 -0.712452 -0.64814 -2.15 -0.656963 -0.686707 -0.623134 -2.1 -0.631464 -0.660962 -0.598128 -2.05 -0.605965 -0.635217 -0.573122 -2 -0.580466 -0.609472 -0.548116 -1.95 -0.554967 -0.583727 -0.52311 -1.9 -0.529468 -0.557982 -0.498104 -1.85 -0.503969 -0.532237 -0.473098 -1.8 -0.47847 -0.506492 -0.448092 -1.75 -0.452971 -0.480747 -0.423086 -1.7 -0.427472 -0.455002 -0.39808 -1.65 -0.401973 -0.429257 -0.373074 -1.6 -0.376474 -0.403512 -0.348068 -1.55 -0.350975 -0.377767 -0.323062 -1.5 -0.325476 -0.352022 -0.298056 -1.45 -0.299977 -0.326277 -0.27305 -1.4 -0.274478 -0.300532 -0.248044 -1.35 -0.248979 -0.274787 -0.223038 -1.3 -0.22348 -0.249042 -0.198032 -1.25 -0.197981 -0.223297 -0.173026 -1.2 -0.172482 -0.197552 -0.14802 -1.15 -0.146983 -0.171807 -0.123014 -1.1 -0.121484 -0.146062 -0.098008 -1.05 -0.095985 -0.120317 -0.073002 -1 -0.070486 -0.094572 -0.047857 -0.95 -0.047532 -0.068827 -0.026946 -0.9 -0.0282 -0.047726 -0.011779 -0.85 -0.013707 -0.029592 -0.0033761 -0.8 -0.0052196 -0.016055 -0.000569 -0.75 -0.0014169 -0.0073582 -0.00008014 -0.7 -0.00026883 -0.002702 -0.00001842 -0.65 -0.00005308 -0.00076481 -0.00001061 -0.6 -0.00001604 -0.00017995 -9.0176E-06 -0.55 -9.3231E-06 -0.00004362 -8.1974E-06 -0.5 -0.00000766 -0.00001481 -0.00000747 -0.45 -6.8102E-06 -8.2675E-06 -6.7617E-06 -0.4 -6.0622E-06 -0.00000636 -6.0388E-06 -0.35 -0.00000534 -5.4185E-06 -5.3268E-06 -0.3 -4.6287E-06 -4.6576E-06 -4.6143E-06 -0.25 -3.9037E-06 -3.9226E-06 -3.8926E-06 -0.2 -3.1889E-06 -3.2051E-06 -3.1798E-06 -0.15 -2.4742E-06 -2.4893E-06 -2.4673E-06 -0.1 -1.7489E-06 -1.7631E-06 -1.7453E-06 -0.05 -1.0344E-06 -1.0474E-06 -1.0332E-06 0 0 0 0 2.5 0 0 0 5 0 0 0 | [POWER Clamp] | 5.00 0 0 0 0 0 0 0 -0.05 0.000035295 0.000032578 0.000036664 -0.1 0.000036002 0.000033282 0.000037358 -0.15 0.000036699 0.000033993 0.000038052 -0.2 0.000037395 0.000034692 0.000038744 -0.25 0.000038103 0.000035391 0.000039448 -0.3 0.000038803 0.000036103 0.000040138 -0.35 0.000039509 0.000036801 0.000040832 -0.4 0.000040208 0.000037504 0.000041535 -0.45 0.00004092 0.000038242 0.000042236 -0.5 0.000041717 0.000039068 0.000042984 -0.55 0.000042972 0.000040395 0.000044237 -0.6 0.000047258 0.000044315 0.000049862 -0.65 0.000071152 0.000060719 0.000093327 -0.7 0.00021217 0.00013714 0.0004659 -0.75 0.00104861 0.00050887 0.0030556 -0.8 0.004946 0.0021153 0.011834 -0.85 0.013779 0.0069274 0.02679 -0.9 0.027568 0.015914 0.046124 -0.95 0.045821 0.029005 0.068795 -1 0.066839 0.04568 0.094209 -1.05 0.089943 0.065278 0.119623 -1.1 0.113047 0.086456 0.145037 -1.15 0.136151 0.107634 0.170451 -1.2 0.159255 0.128812 0.195865 -1.25 0.182359 0.14999 0.221279 -1.3 0.205463 0.171168 0.246693 -1.35 0.228567 0.192346 0.272107 -1.4 0.251671 0.213524 0.297521 -1.45 0.274775 0.234702 0.322935 -1.5 0.297879 0.25588 0.348349 -1.55 0.320983 0.277058 0.373763 -1.6 0.344087 0.298236 0.399177 -1.65 0.367191 0.319414 0.424591 -1.7 0.390295 0.340592 0.450005 -1.75 0.413399 0.36177 0.475419 -1.8 0.436503 0.382948 0.500833 -1.85 0.459607 0.404126 0.526247 -1.9 0.482711 0.425304 0.551661 -1.95 0.505815 0.446482 0.577075 -2 0.528919 0.46766 0.602489 -2.05 0.552023 0.488838 0.627903 -2.1 0.575127 0.510016 0.653317 -2.15 0.598231 0.531194 0.678731 -2.2 0.621335 0.552372 0.704145 -2.25 0.644439 0.57355 0.729559 -2.3 0.667543 0.594728 0.754973 -2.35 0.690647 0.615906 0.780387 -2.4 0.713751 0.637084 0.805801 -2.45 0.736855 0.658262 0.831215 -2.5 0.759959 0.67944 0.856629 | [Model] cml_1.8v Model_type Open_sink Vref=1.800E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.600 C_comp 1.250E-12 1.240E-12 1.260E-12 | [Model Spec] | Vmeas 1.60 1.51 1.69 | [Voltage Range] 1.800E+00 1.710E+00 1.890E+00 [POWER Clamp Reference] 1.800E+00 1.710E+00 1.890E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.800E+00 1.710E+00 1.890E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 -40 85 | | [Power Clamp] 3.6 -0.144575 -0.167065 -0.139296 3.5 -0.139401 -0.160223 -0.134622 3.4 -0.134227 -0.153381 -0.129948 3.3 -0.129053 -0.146539 -0.125274 3.2 -0.123879 -0.139697 -0.1206 3.1 -0.118705 -0.132855 -0.115926 3 -0.113531 -0.126013 -0.111252 2.9 -0.108357 -0.119171 -0.106578 2.8 -0.10577 -0.11575 -0.104241 2.7 -0.103183 -0.112329 -0.101904 2.65 -0.100596 -0.108908 -0.099567 2.6 -0.098009 -0.105487 -0.09723 2.55 -0.095422 -0.102066 -0.094893 2.5 -0.092835 -0.098645 -0.092556 2.45 -0.090076 -0.095224 -0.08998 2.4 -0.087236 -0.091803 -0.087194 2.35 -0.0843 -0.088382 -0.084332 2.3 -0.08125 -0.08517 -0.081387 2.25 -0.07819 -0.08208 -0.078329 2.2 -0.075081 -0.078995 -0.075258 2.15 -0.071877 -0.075843 -0.072068 2.1 -0.068682 -0.072718 -0.068861 2.05 -0.065425 -0.069558 -0.065719 2 -0.062264 -0.06632 -0.062406 1.95 -0.059033 -0.063127 -0.059086 1.9 -0.055717 -0.059916 -0.056077 1.85 -0.052743 -0.056779 -0.052894 1.8 -0.049595 -0.053589 -0.049708 1.75 -0.046514 -0.050363 -0.046472 1.7 -0.043408 -0.047507 -0.043304 1.65 -0.040388 -0.044544 -0.040174 1.6 -0.037427 -0.041653 -0.037052 1.55 -0.034506 -0.038847 -0.034046 1.5 -0.031728 -0.036121 -0.031058 1.45 -0.02908 -0.033588 -0.028189 1.4 -0.026566 -0.031256 -0.025497 1.35 -0.024377 -0.029114 -0.023351 1.3 -0.022589 -0.027239 -0.022016 1.25 -0.02131 -0.025536 -0.02101 1.2 -0.020359 -0.024023 -0.020084 1.15 -0.019536 -0.022647 -0.01918 1.1 -0.018776 -0.0214 -0.018278 1.05 -0.018032 -0.020341 -0.017414 1 -0.017318 -0.019433 -0.016559 0.95 -0.016619 -0.018661 -0.015753 0.9 -0.015924 -0.017949 -0.014981 0.85 -0.015248 -0.017264 -0.014228 0.8 -0.014578 -0.016441 -0.013519 0.75 -0.013928 -0.015393 -0.012829 0.7 -0.013289 -0.014365 -0.012143 0.65 -0.012499 -0.013337 -0.011476 0.6 -0.011485 -0.012294 -0.010808 0.55 -0.010469 -0.011269 -0.010162 0.5 -0.009441 -0.010244 -0.009470 0.45 -0.008427 -0.009206 -0.008455 0.4 -0.007401 -0.008184 -0.007457 0.35 -0.006390 -0.007147 -0.006441 0.3 -0.005382 -0.006125 -0.005447 0.25 -0.004353 -0.005106 -0.004452 0.2 -0.003346 -0.004071 -0.003444 0.15 -0.002323 -0.003051 -0.002452 0.1 -0.001317 -0.002014 -0.001459 0.05 -0.000309 -0.000995 -0.000451 0 0.000711 0.000021 0.000540 -0.05 0.001718 0.001056 0.001548 -0.1 0.002727 0.002076 0.002542 -0.15 0.00375 0.003093 0.003534 -0.2 0.004759 0.004129 0.004543 -0.25 0.005782 0.005149 0.005538 -0.3 0.006794 0.006185 0.006550 -0.35 0.007804 0.007207 0.007546 -0.4 0.008833 0.008229 0.008545 -0.45 0.009846 0.009268 0.009561 -0.5 0.010878 0.010292 0.010563 -0.55 0.011896 0.011334 0.011569 -0.6 0.012913 0.012364 0.01259 -0.65 0.013951 0.013404 0.013596 -0.7 0.014993 0.014506 0.014623 -0.75 0.016149 0.015795 0.015641 -0.8 0.017803 0.017747 0.016684 -0.85 0.020921 0.021078 0.017983 -0.9 0.026617 0.026581 0.020603 -0.95 0.035549 0.035209 0.026094 -1 0.048068 0.046961 0.034988 -1.05 0.064227 0.061813 0.047649 -1.1 0.082936 0.079606 0.064119 -1.15 0.101645 0.097399 0.083393 -1.2 0.120354 0.115192 0.102667 -1.25 0.139063 0.132985 0.121941 -1.3 0.157772 0.150778 0.141215 -1.35 0.176481 0.168571 0.160489 -1.4 0.19519 0.186364 0.179763 -1.45 0.213899 0.204157 0.199037 -1.5 0.232608 0.22195 0.218311 -1.55 0.251317 0.239743 0.237585 -1.6 0.270026 0.257536 0.256859 -1.65 0.288735 0.275329 0.276133 -1.7 0.307444 0.293122 0.295407 -1.75 0.326153 0.310915 0.314681 -1.8 0.344862 0.328708 0.333955 | [Pulldown] | -1.8 -0.113038 -0.118090 -0.101587 -1.75 -0.110364 -0.115166 -0.099535 -1.7 -0.107690 -0.112242 -0.097483 -1.65 -0.105016 -0.109318 -0.095431 -1.6 -0.102342 -0.106394 -0.093379 -1.55 -0.099668 -0.103470 -0.091327 -1.5 -0.096994 -0.100546 -0.089275 -1.45 -0.094320 -0.097622 -0.087223 -1.4 -0.091646 -0.094698 -0.085171 -1.35 -0.088972 -0.091774 -0.083119 -1.3 -0.086298 -0.088850 -0.081067 -1.25 -0.083624 -0.085926 -0.079015 -1.2 -0.080950 -0.083002 -0.076963 -1.15 -0.078276 -0.080078 -0.074911 -1.1 -0.075602 -0.077154 -0.072859 -1.05 -0.072928 -0.074230 -0.070807 -1 -0.070254 -0.071306 -0.068755 -0.95 -0.067580 -0.068382 -0.066703 -0.9 -0.064906 -0.065458 -0.064651 -0.85 -0.062232 -0.062534 -0.062599 -0.8 -0.059658 -0.059610 -0.060547 -0.75 -0.057084 -0.055586 -0.058495 -0.7 -0.054490 -0.052170 -0.056443 -0.65 -0.051739 -0.048973 -0.054391 -0.6 -0.048917 -0.045896 -0.052042 -0.55 -0.046004 -0.042829 -0.049460 -0.5 -0.042977 -0.039706 -0.046683 -0.45 -0.039941 -0.036596 -0.043835 -0.4 -0.036860 -0.033438 -0.040906 -0.35 -0.033690 -0.030180 -0.037873 -0.3 -0.030501 -0.026882 -0.034834 -0.25 -0.027156 -0.023469 -0.031668 -0.2 -0.023753 -0.020078 -0.028414 -0.15 -0.020290 -0.016702 -0.025006 -0.1 -0.016773 -0.013298 -0.021432 -0.05 -0.013317 -0.009987 -0.017886 0 -0.009887 -0.006718 -0.014346 0.05 -0.006503 -0.003518 -0.010826 0.1 -0.003167 -0.000397 -0.007330 0.15 0.000164 0.002664 -0.003825 0.2 0.003374 0.005551 -0.000429 0.25 0.006490 0.008260 0.002901 0.3 0.009548 0.010787 0.006211 0.35 0.012429 0.013006 0.009381 0.4 0.013875 0.014068 0.012507 0.45 0.014714 0.014621 0.014237 0.5 0.015024 0.014821 0.015182 0.55 0.015122 0.014931 0.015374 0.6 0.015158 0.014960 0.015440 0.65 0.015175 0.014968 0.015469 0.7 0.015175 0.014968 0.015478 3.6 0.015175 0.014968 0.015478 | [Ramp] | variable typ min max dV/dt_r 0.222/3.45E-11 0.222/4.2E-11 0.215/3.10E-11 dV/dt_f 0.222/3.50E-11 0.222/4.0E-11 0.215/3.10E-11 R_load = 50 | [Model] cml_2.5v | Model_type Open_sink | Vref=2.5 Rref=5.000E+01 Cref=0.000E+00 Vmeas=2.3 C_comp 0.2260pF 0.2260pF 0.2260pF | [Voltage Range] 2.50000V 2.375000V 2.6250000V [POWER Clamp Reference] 2.50000V 2.375000V 2.6250000V [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 2.50000V 2.375000V 2.6250000V [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | | [Power Clamp] 5 -0.227712 -0.245051 -0.271921 4.9 -0.220516 -0.237675 -0.264406 4.8 -0.21332 -0.230299 -0.256891 4.7 -0.206124 -0.222923 -0.249376 4.6 -0.198928 -0.215547 -0.241861 4.5 -0.191732 -0.208171 -0.234346 4.4 -0.184536 -0.200795 -0.226831 4.3 -0.17734 -0.193419 -0.219316 4.2 -0.170144 -0.186043 -0.211801 4.1 -0.162948 -0.178667 -0.204286 4 -0.155752 -0.171291 -0.196771 3.9 -0.148556 -0.163915 -0.189256 3.8 -0.14136 -0.156539 -0.181741 3.7 -0.134164 -0.149163 -0.174226 3.6 -0.126968 -0.141787 -0.166711 3.5 -0.119772 -0.134411 -0.159196 3.4 -0.112576 -0.127035 -0.151681 3.3 -0.10538 -0.119659 -0.144166 3.2 -0.098184 -0.112283 -0.136651 3.1 -0.090988 -0.104907 -0.129136 3 -0.083792 -0.097531 -0.121621 2.9 -0.076936 -0.090155 -0.114106 2.8 -0.070081 -0.082779 -0.106591 2.7 -0.063325 -0.07569 -0.099076 2.6 -0.056529 -0.068764 -0.091561 2.5 -0.049773 -0.062067 -0.084262 2.4 -0.043269 -0.055612 -0.077088 2.3 -0.037072 -0.049415 -0.070126 2.2 -0.031455 -0.04354 -0.063344 2.1 -0.026566 -0.038026 -0.05654 2 -0.02402 -0.03298 -0.049768 1.9 -0.021427 -0.028457 -0.043228 1.8 -0.019726 -0.024558 -0.037057 1.7 -0.018222 -0.021227 -0.031362 1.6 -0.016767 -0.018859 -0.026277 1.5 -0.015361 -0.018374 -0.021806 1.4 -0.013986 -0.016939 -0.018079 1.3 -0.012652 -0.015588 -0.016786 1.2 -0.011374 -0.014282 -0.016428 1.1 -0.010155 -0.01303 -0.016344 1 -0.0089845 -0.011829 -0.014818 0.9 -0.0078584 -0.010686 -0.013361 0.8 -0.0067791 -0.0095715 -0.011965 0.7 -0.005754 -0.0084963 -0.010627 0.6 -0.0047757 -0.0074593 -0.0093378 0.5 -0.003871 -0.0064669 -0.008098 0.4 -0.003029 -0.0055549 -0.0069116 0.3 -0.0022216 -0.0047005 -0.0057654 0.2 -0.0014384 -0.003896 -0.0046592 0.1 -0.0006660 -0.0031229 -0.0035708 0 0.00068924 -0.0011387 -0.0025058 -0.1 0.0027226 0.0009152 -0.0014608 -0.2 0.0047411 0.0029723 -0.0004470 -0.3 0.0067792 0.0050287 0.00054939 -0.4 0.0088206 0.0070749 0.0015067 -0.5 0.0108682 0.0091375 0.0021791 -0.6 0.012923 0.0112066 0.0022152 -0.7 0.014994 0.013297 0.0026031 -0.8 0.017954 0.015782 0.0046086 -0.9 0.027264 0.021496 0.0066184 -1 0.048988 0.036363 0.0086327 -1.1 0.083365 0.063253 0.0106369 -1.2 0.117742 0.098143 0.012666 -1.3 0.152119 0.133033 0.014701 -1.4 0.186496 0.167923 0.016792 -1.5 0.220873 0.202813 0.021033 -1.6 0.25525 0.237703 0.035863 -1.7 0.289627 0.272593 0.065033 -1.8 0.324004 0.307483 0.094203 -1.9 0.358381 0.342373 0.123373 -2 0.392758 0.377263 0.152543 -2.1 0.427135 0.412153 0.181713 -2.2 0.461512 0.447043 0.210883 -2.3 0.495889 0.481933 0.240053 -2.4 0.530266 0.516823 0.269223 -2.5 0.564643 0.551713 0.298393 | [Pulldown] -2.7 -0.207629 -0.213555 -0.201509 -2.65 -0.203738 -0.209578 -0.197808 -2.6 -0.199847 -0.205601 -0.194107 -2.55 -0.195956 -0.201624 -0.190406 -2.5 -0.192065 -0.197647 -0.186705 -2.45 -0.188174 -0.193670 -0.183004 -2.4 -0.184283 -0.189693 -0.179303 -2.35 -0.180392 -0.185716 -0.175602 -2.3 -0.176501 -0.181739 -0.171901 -2.25 -0.172610 -0.177762 -0.168200 -2.2 -0.168719 -0.173785 -0.164499 -2.15 -0.164828 -0.169808 -0.160798 -2.1 -0.160937 -0.165831 -0.157097 -2.05 -0.157046 -0.161854 -0.153396 -2 -0.153155 -0.157877 -0.149695 -1.95 -0.149264 -0.153900 -0.145994 -1.9 -0.145373 -0.149923 -0.142293 -1.85 -0.141482 -0.145946 -0.138592 -1.8 -0.137591 -0.141969 -0.134891 -1.75 -0.133700 -0.137992 -0.131190 -1.7 -0.129809 -0.134015 -0.127489 -1.65 -0.125918 -0.130038 -0.123788 -1.6 -0.122027 -0.126061 -0.120087 -1.55 -0.118136 -0.122084 -0.116386 -1.5 -0.114245 -0.118107 -0.112685 -1.45 -0.110354 -0.114130 -0.108984 -1.4 -0.106463 -0.110153 -0.105283 -1.35 -0.102572 -0.106176 -0.101582 -1.3 -0.098681 -0.102199 -0.097881 -1.25 -0.094790 -0.098222 -0.094180 -1.2 -0.090899 -0.094245 -0.090479 -1.15 -0.087008 -0.090268 -0.086778 -1.1 -0.083117 -0.086291 -0.083077 -1.05 -0.079226 -0.082314 -0.079376 -1 -0.075335 -0.078337 -0.075675 -0.95 -0.071444 -0.074360 -0.071974 -0.9 -0.067553 -0.070383 -0.068273 -0.85 -0.063662 -0.066406 -0.064572 -0.8 -0.059771 -0.062429 -0.060871 -0.75 -0.055880 -0.058452 -0.057170 -0.7 -0.051989 -0.054475 -0.053469 -0.65 -0.048098 -0.050498 -0.049768 -0.6 -0.044207 -0.046521 -0.046067 -0.55 -0.040316 -0.042544 -0.042366 -0.5 -0.036418 -0.038792 -0.038665 -0.45 -0.032759 -0.035137 -0.034964 -0.4 -0.029100 -0.031498 -0.031284 -0.35 -0.025381 -0.027803 -0.027574 -0.3 -0.021685 -0.024150 -0.023930 -0.25 -0.017913 -0.020411 -0.020213 -0.2 -0.014179 -0.016702 -0.016526 -0.15 -0.010465 -0.012998 -0.012807 -0.1 -0.006734 -0.009263 -0.009035 -0.05 -0.003102 -0.005614 -0.005352 0 0.000482 -0.002003 -0.001715 0.05 0.004007 0.001556 0.001864 0.1 0.007470 0.005060 0.005384 0.15 0.010929 0.008558 0.008896 0.2 0.012842 0.011948 0.012297 0.25 0.014028 0.013854 0.014724 0.3 0.014183 0.014845 0.015330 0.35 0.014241 0.015125 0.015540 0.4 0.014269 0.015225 0.015592 0.45 0.014277 0.015259 0.015631 5 0.014277 0.015259 0.015631 | [Ramp] | variable typ min max dV/dt_r 0.222/3.30E-11 0.218/3.65E-11 0.135/3.05E-11 dV/dt_f 0.222/3.40E-11 0.218/3.9E-11 0.135/3.15E-11 R_load = 50 | [Model] Series_50 | Model_type Series | C_comp 0 0 0 | [Voltage Range] 1.8 1.71 1.89 [Temperature Range] 25 -40 85 [R series] 50 45 55 | [Model] term_1.8v | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Model] term_2.5v | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [End]