| | Teraspeed Modeling Services. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb7l585.ibs [File Rev] 1.0 [Source] Derived from NB7L572 Teraspeed Consulting Group LLC. [Date] 5/6/2011 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. | [Disclaimer] | | Use: Teraspeed Consulting Group LLC ("Teraspeed") has | licensed IBIS models to specific integrated circuit | suppliers ("IC Vendors") for use and distribution as | follows: Each IC Vendor may use IBIS Models, and distribute | them to IC Vendor's customers to use solely for developing | printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed Copyright(c) 2009. | All other rights are reserved. | [Component] NB7L585 [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.000E-02 1.000E-02 1.000E-02 L_pkg 1.720E-09 1.720E-09 1.720E-09 C_pkg 4.240E-13 4.240E-13 4.240E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 IN0 in_diff 1.000E-02 1.720E-09 4.240E-13 2 VT0 POWER 1.000E-02 1.720E-09 4.240E-13 3 VREFAC0 term 1.000E-02 1.720E-09 4.240E-13 4 *IN0 in_diff 1.000E-02 1.720E-09 4.240E-13 5 IN1 in_diff 1.000E-02 1.720E-09 4.240E-13 6 VT1 POWER 1.000E-02 1.720E-09 4.240E-13 7 VREFAC1 term 1.000E-02 1.720E-09 4.240E-13 8 *IN1 in_diff 1.000E-02 1.720E-09 4.240E-13 9 GND GND 1.000E-02 1.720E-09 4.240E-13 10 NC NC 1.000E-02 1.720E-09 4.240E-13 11 VCC POWER 1.000E-02 1.720E-09 4.240E-13 12 *Q5 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 13 Q5 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 14 *Q4 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 15 Q4 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 16 VCC POWER 1.000E-02 1.720E-09 4.240E-13 17 GND GND 1.000E-02 1.720E-09 4.240E-13 18 VCC POWER 1.000E-02 1.720E-09 4.240E-13 19 *Q3 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 20 Q3 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 21 *Q2 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 22 Q2 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 23 VCC POWER 1.000E-02 1.720E-09 4.240E-13 24 GND GND 1.000E-02 1.720E-09 4.240E-13 25 VCC POWER 1.000E-02 1.720E-09 4.240E-13 26 *Q1 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 27 Q1 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 28 *Q0 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 29 Q0 out_lvpecl 1.000E-02 1.720E-09 4.240E-13 30 VCC POWER 1.000E-02 1.720E-09 4.240E-13 31 SEL in_pu 1.000E-02 1.720E-09 4.240E-13 32 GND GND 1.000E-02 1.720E-09 4.240E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 4 100mV NA NA NA 5 8 100mV NA NA NA 13 12 NA 0ps 0ps 15ps 15 14 NA 0ps 0ps 15ps 20 19 NA 0ps 0ps 15ps 22 21 NA 0ps 0ps 15ps 27 26 NA 0ps 0ps 15ps 29 28 NA 0ps 0ps 15ps | [Series Pin Mapping] pin_2 model_name function_table_group | 2 1 Series_50 2 4 Series_50 6 5 Series_50 6 8 Series_50 | [Model Selector] in_diff | in_diff_2.5v 2.5v differential input in_diff_3.3v 3.3v differential input | [Model Selector] in_pu | in_pu_2.5v 2.5v input w/internal 75kohm pullup in_pu_3.3v 3.3v input w/internal 75kohm pullup | [Model Selector] out_lvpecl | lvpecl_2.5v 2.5v lvpecl output lvpecl_3.3v 3.3v lvpecl output | [Model] in_pu_2.5v Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 530.000fF 510.000fF 567.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -2.50000V -423.625mA -361.456mA -479.181mA -900.000mV -12.3437mA -6.98722mA -21.2435mA -850.000mV -5.36874mA -2.29300mA -11.5751mA -800.000mV -1.84111mA -546.019uA -5.46166mA -750.000mV -491.227uA -173.049uA -2.14182mA -700.000mV -179.210uA -163.627uA -697.835uA -650.000mV -167.949uA -154.204uA -264.551uA -375.000mV -106.015uA -102.381uA -131.435uA -350.000mV -100.385uA -100.927uA -119.334uA -325.000mV -98.7943uA -99.4726uA -107.233uA 1.65000V 26.8701uA 15.4211uA 24.4722uA 1.75000V 33.2329uA 188.521uA 31.1408uA 1.80000V 131.016uA 275.071uA 34.4751uA 1.85000V 228.800uA 396.399uA 37.8094uA 2.00000V 522.150uA 760.382uA 287.862uA 2.40000V 1.48346mA 1.73100mA 1.23216mA 5.00000V 7.73195mA 6.37438mA 7.37012mA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -325.000mV 0.00000A 0.00000A 0.00000A -350.000mV 0.00000A 0.00000A 0.00000A -650.000mV 53.1145uA 94.0701uA 559.872uA -680.000mV 58.4259uA 108.180uA 736.673uA -700.000mV 61.9669uA 117.588uA 854.541uA -750.000mV 453.534uA 141.105uA 2.52034mA -800.000mV 2.24297mA 660.244uA 6.96477mA -850.000mV 6.28492mA 3.11056mA 15.1080mA -900.000mV 13.7350mA 9.27411mA 25.5425mA -950.000mV 24.9844mA 17.7153mA 35.9769mA -2.50000V 373.717mA 279.392mA 359.445mA | | [Model] in_pu_3.3v Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 530.000fF 510.000fF 567.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -3.30000V -634.304mA -553.890mA -712.633mA -900.000mV -12.8294mA -7.55286mA -22.5250mA -850.000mV -5.67742mA -2.58414mA -12.4910mA -800.000mV -2.00249mA -651.924uA -6.04432mA -750.000mV -561.394uA -209.730uA -2.46582mA -700.000mV -217.797uA -198.002uA -852.244uA -650.000mV -205.753uA -186.274uA -338.797uA -600.000mV -193.709uA -174.546uA -192.010uA -375.000mV -139.511uA -121.770uA -159.133uA -350.000mV -133.489uA -120.404uA -155.480uA -300.000mV -130.791uA -117.673uA -148.174uA 2.10000V -1.27173uA 13.4380uA -18.8774uA 2.30000V 9.52154uA 375.963uA -8.10271uA 2.35000V 12.2199uA 493.341uA -5.40905uA 2.55000V 348.696uA 962.852uA 5.36564uA 2.60000V 467.506uA 1.08023mA 8.05930uA 2.70000V 705.128uA 1.31499mA 128.715uA 2.90000V 1.18037mA 1.78450mA 545.773uA 2.95000V 1.29918mA 1.90187mA 670.447uA 3.20000V 1.89323mA 2.34737mA 1.29382mA 3.30000V 2.08183mA 2.52557mA 1.54316mA 6.60000V 8.30549mA 8.40617mA 8.41904mA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 23.4602uA -325.000mV 0.00000A 0.00000A 54.7404uA -450.000mV 17.7893uA 0.00000A 93.8407uA -500.000mV 24.9051uA 0.00000A 109.481uA -550.000mV 32.0208uA 19.1866uA 125.121uA -600.000mV 39.1366uA 57.5601uA 140.762uA -650.000mV 46.2523uA 95.9334uA 402.522uA -700.000mV 194.234uA 134.307uA 1.22779mA -750.000mV 635.096uA 172.682uA 3.74624mA -800.000mV 2.38966mA 702.440uA 8.81568mA -850.000mV 7.01893mA 3.13803mA 16.4913mA -900.000mV 13.8560mA 9.20271mA 27.0284mA -950.000mV 25.0395mA 19.8540mA 37.5655mA -1.00000V 36.2230mA 30.5053mA 48.1026mA -1.05000V 47.4064mA 41.1565mA 58.6396mA -1.10000V 58.5899mA 51.8078mA 69.1767mA -1.15000V 69.7732mA 62.4589mA 79.7138mA -3.30000V 550.661mA 520.463mA 532.808mA | | [Model] in_diff_2.5v Model_type Input Vinl = 100.000mV Vinh = 1.20000V C_comp 376.000fF 338.000fF 392.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -2.50000V -417.912mA -353.864mA -432.127mA -950.000mV -18.8648mA -12.6813mA -30.3284mA -900.000mV -9.96867mA -5.79337mA -17.3671mA -850.000mV -4.63935mA -2.17551mA -9.59233mA -800.000mV -1.83921mA -613.484uA -4.85452mA -750.000mV -560.551uA -120.199uA -2.17227mA -700.000mV -127.204uA -104.297uA -814.567uA -650.000mV -26.8882uA -88.3944uA -271.581uA -600.000mV -22.7259uA -72.4921uA -63.2569uA -375.000mV -3.99549uA -931.963nA -23.1504uA -325.000mV 166.808nA -401.012nA -14.2379uA -300.000mV 411.144nA -135.537nA -9.78157uA 5.00000V 52.2105uA 56.1452uA 64.2144uA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -250.000mV 0.00000A 0.00000A 10.0225uA -300.000mV 0.00000A 0.00000A 20.0450uA -325.000mV 9.21538uA 3.30320uA 25.0563uA -500.000mV 73.7228uA 26.4255uA 60.1351uA -550.000mV 92.1534uA 36.9957uA 170.790uA -600.000mV 110.584uA 47.5659uA 545.661uA -650.000mV 427.325uA 174.148uA 1.36014mA -700.000mV 1.12773mA 580.038uA 2.83635mA -750.000mV 2.44033mA 1.35460mA 5.50434mA -800.000mV 5.12547mA 2.86929mA 10.4698mA -850.000mV 9.26060mA 6.00125mA 16.9267mA -900.000mV 15.9831mA 11.8162mA 25.1619mA -1.00000V 35.8124mA 32.8889mA 45.1888mA -2.50000V 333.252mA 348.979mA 345.592mA | | [Model] in_diff_3.3v Model_type Input Vinl = 100.000mV Vinh = 1.20000V C_comp 376.000fF 338.000fF 392.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -3.30000V -391.265mA -545.189mA -647.287mA -950.000mV -17.0370mA -13.0413mA -31.4529mA -900.000mV -9.07473mA -6.01787mA -18.3500mA -850.000mV -4.53092mA -2.29137mA -10.2692mA -800.000mV -1.89000mA -659.583uA -5.27808mA -750.000mV -602.143uA -132.384uA -2.41624mA -700.000mV -142.619uA -20.6852uA -939.008uA -650.000mV -30.6046uA -17.8903uA -325.863uA -600.000mV -26.1691uA -15.0954uA -78.9968uA -350.000mV -3.99151uA -1.12089uA -16.6090uA -325.000mV -1.77374uA -1.07992uA -10.3702uA -300.000mV -1.76257uA -1.03894uA -4.13140uA 650.000mV -1.33799uA 518.129nA -4.10155uA 700.000mV -1.31565uA 600.080nA -4.10155uA 750.000mV -1.31565uA 682.031nA -4.10155uA 1.22500V -1.31565uA 682.031nA -4.10155uA 1.25000V -1.19908uA 682.031nA -4.10155uA 1.75000V 1.13225uA 15.1899uA -4.10155uA 2.85000V 20.3412uA 22.7811uA -4.10155uA 6.60000V 85.8261uA 48.6604uA 156.061uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -150.000mV 0.00000A 0.00000A 4.91967uA -275.000mV 0.00000A 0.00000A 13.1191uA -300.000mV 2.59341uA 0.00000A 14.7590uA -350.000mV 7.78026uA 0.00000A 18.0388uA -375.000mV 10.3737uA 5.29672pA 19.6787uA -450.000mV 18.1539uA 21.1869pA 24.5984uA -500.000mV 23.3407uA 22.2160uA 126.485uA -550.000mV 28.5276uA 44.4320uA 443.209uA -600.000mV 165.710uA 66.6490uA 1.00414mA -650.000mV 569.337uA 316.288uA 1.99269mA -700.000mV 1.31472mA 1.00191mA 3.65835mA -750.000mV 2.54835mA 1.68755mA 6.60968mA -800.000mV 4.93225mA 3.16480mA 12.2919mA -850.000mV 9.06337mA 6.40985mA 17.9742mA -900.000mV 14.4637mA 12.0773mA 26.7527mA -950.000mV 22.9660mA 21.3154mA 35.5312mA -1.00000V 31.4682mA 30.5535mA 44.3098mA -1.05000V 39.9704mA 39.7916mA 53.0882mA -1.15000V 56.9748mA 58.2678mA 70.6452mA -3.30000V 422.571mA 455.506mA 448.121mA | | [Model] lvpecl_2.5v Model_type Output_ECL Vref=5.000E-01 Rref=5.000E+01 Cref=0.000E+00 Vmeas=5.000E-01 C_comp 2.680E-13 2.640E-13 2.900E-13 | [Model spec] Vmeas 1.216 1.063 1.371 | [Voltage Range] 2.500E+00 2.375E+00 2.625E+00 [POWER Clamp Reference] 2.500E+00 2.375E+00 2.625E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 2.500E+00 2.375E+00 2.625E+00 [Pulldown Reference] 2.500E+00 2.375E+00 2.625E+00 [Temperature Range] 25 -40 85 | [Pulldown] | 5.12500V -1.31276A -1.37732A -853.089mA 5.00000V -1.26615A -1.32796A -824.764mA 4.87500V -1.21955A -1.27860A -796.439mA 2.02000V -155.129mA -151.191mA -149.496mA 1.86000V -95.4764mA -83.8460mA -101.842mA 1.84000V -88.0199mA -73.5693mA -94.2704mA 1.82000V -77.7020mA -63.2926mA -86.2323mA 1.78000V -57.0661mA -42.7392mA -67.3555mA 1.74000V -36.4302mA -22.1859mA -48.4787mA 1.72000V -26.1123mA -15.2917mA -39.0403mA 1.70000V -15.7943mA -9.52488mA -29.6019mA 1.68000V -11.4623mA -5.83565mA -20.8807mA 1.64000V -2.79832mA -1.46695mA -8.60094mA 1.60000V -690.076uA -250.033uA -2.84458mA 1.56000V -156.279uA -55.8944uA -791.014uA 1.52000V -35.9726uA -35.7473uA -305.535uA 1.48000V -34.8787uA -34.6794uA -74.0806uA 1.44000V -33.7848uA -33.6114uA -51.7281uA 1.42000V -33.2379uA -33.0775uA -40.5517uA 1.36000V -31.5971uA -31.4756uA -7.02290uA 1.22000V -27.7686uA -27.7378uA 1.52834uA 125.000mV 2.17578uA 1.49693uA 3.00915uA 0.00000V 5.59409uA 4.83423uA 3.17819uA -125.000mV 9.01240uA 8.17153uA 3.34723uA -2.25000V 67.1237uA 64.9056uA 6.22094uA -2.50000V 73.9603uA 71.5802uA 6.55902uA -2.75000V 80.7969uA 78.2548uA 6.89710uA | [Pullup] | 5.12500V -646.068mA -703.616mA -561.602mA 5.00000V -631.232mA -686.443mA -549.506mA 4.87500V -616.395mA -669.270mA -537.410mA 1.83000V -254.967mA -250.943mA -241.598mA 1.78000V -249.032mA -244.074mA -235.707mA 1.76000V -246.097mA -241.326mA -233.351mA 1.75000V -244.630mA -239.952mA -232.172mA 1.64000V -228.487mA -223.234mA -216.557mA 1.62000V -225.006mA -219.740mA -213.695mA 1.61000V -223.266mA -217.994mA -212.263mA 1.52000V -207.602mA -201.144mA -199.202mA 1.45000V -193.301mA -186.584mA -186.635mA 1.40000V -183.086mA -175.144mA -177.470mA 1.36000V -174.914mA -165.993mA -168.768mA 1.29000V -155.882mA -148.097mA -153.541mA 1.28000V -153.163mA -145.223mA -151.366mA 1.16000V -120.536mA -110.736mA -120.182mA 1.14000V -112.648mA -102.557mA -114.863mA 1.05000V -77.1512mA -65.7551mA -87.0188mA 990.000mV -53.4867mA -41.2203mA -64.3581mA 960.000mV -41.6544mA -28.9529mA -53.0278mA 950.000mV -37.7103mA -24.8638mA -49.2510mA 930.000mV -29.8221mA -16.6855mA -41.6974mA 900.000mV -17.9898mA -9.66520mA -30.3671mA 890.000mV -15.6904mA -7.67491mA -26.5903mA 840.000mV -4.19306mA -1.47764mA -11.1826mA 800.000mV -1.13746mA -300.394uA -4.50210mA 790.000mV -919.381uA -233.057uA -3.26167mA 760.000mV -265.133uA -61.4243uA -1.47206mA 740.000mV -163.181uA -48.2694uA -700.118uA 720.000mV -61.2282uA -35.1146uA -418.924uA 700.000mV -52.2862uA -29.8841uA -188.903uA 660.000mV -34.4022uA -19.4231uA -54.7428uA 620.000mV -16.5182uA -8.96205uA -52.5038uA 580.000mV 1.36574uA 1.49897uA -50.2649uA 540.000mV 1.67612uA 1.70498uA -48.0259uA 125.000mV 4.89629uA 3.84233uA -24.7968uA 0.00000V 5.86622uA 4.48611uA -17.8000uA -125.000mV 6.83615uA 5.12989uA -10.8033uA -2.25000V 23.3250uA 16.0742uA 108.141uA -2.50000V 25.2648uA 17.3617uA 122.135uA -2.75000V 27.2047uA 18.6493uA 136.128uA | [POWER Clamp] | 5.12500V 0.00000A 0.00000A 0.00000A 5.00000V 0.00000A 0.00000A 0.00000A 4.87500V 0.00000A 0.00000A 0.00000A 125.000mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A -125.000mV 0.00000A 0.00000A 0.00000A -262.500mV 0.00000A 0.00000A 0.00000A -360.000mV 0.00000A 0.00000A 7.86727uA -452.500mV 19.5080uA 15.4495uA 30.2587uA -650.000mV 61.1602uA 48.4363uA 78.0675uA -690.000mV 69.5961uA 55.8171uA 248.865uA -720.000mV 75.9230uA 61.3526uA 669.496uA -750.000mV 292.998uA 66.8882uA 1.47839mA -760.000mV 365.357uA 68.7334uA 1.87644mA -780.000mV 904.086uA 183.323uA 2.92935mA -810.000mV 1.71218mA 355.207uA 5.13358mA -820.000mV 1.98155mA 605.358uA 6.07662mA -840.000mV 3.56568mA 1.54728mA 7.96269mA -880.000mV 6.73397mA 3.43112mA 13.8133mA -920.000mV 13.2856mA 12.0176mA 20.9109mA -980.000mV 23.1130mA 24.8973mA 31.5574mA -2.25000V 231.126mA 297.518mA 256.908mA -2.50000V 272.074mA 352.341mA 301.268mA -2.75000V 313.021mA 407.164mA 345.628mA | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.500 V_fixture_min = 0.375 V_fixture_max = 0.625 | | time V(typ) V(min) V(max) | 0.000S 841.396mV 692.240mV 993.547mV 1.250pS 841.664mV 692.495mV 993.547mV 2.000pS 841.837mV 692.670mV 993.547mV 4.250pS 842.358mV 693.254mV 994.719mV 6.500pS 842.849mV 693.879mV 994.719mV 9.750pS 843.751mV 694.847mV 995.891mV 11.500pS 844.377mV 695.389mV 995.891mV 11.750pS 844.465mV 695.477mV 997.063mV 19.250pS 847.466mV 698.996mV 999.408mV 21.750pS 848.792mV 700.434mV 1.001V 23.250pS 849.775mV 701.377mV 1.002V 26.750pS 852.359mV 704.106mV 1.004V 27.000pS 852.567mV 704.322mV 1.004V 28.750pS 854.149mV 705.955mV 1.005V 29.750pS 855.144mV 706.958mV 1.006V 31.750pS 857.284mV 709.061mV 1.008V 32.000pS 857.562mV 709.335mV 1.008V 33.750pS 859.552mV 711.375mV 1.010V 36.750pS 863.185mV 715.539mV 1.013V 38.500pS 865.636mV 718.219mV 1.016V 41.000pS 869.592mV 722.826mV 1.019V 42.500pS 872.315mV 725.807mV 1.022V 46.000pS 879.331mV 733.357mV 1.028V 50.000pS 888.436mV 744.871mV 1.036V 53.250pS 897.283mV 756.138mV 1.043V 54.750pS 901.919mV 761.688mV 1.046V 60.500pS 922.079mV 785.619mV 1.064V 61.250pS 925.166mV 788.990mV 1.066V 62.750pS 931.722mV 796.139mV 1.072V 64.500pS 939.448mV 805.039mV 1.078V 64.750pS 940.577mV 806.344mV 1.079V 68.000pS 956.522mV 824.611mV 1.092V 68.250pS 957.830mV 826.118mV 1.093V 70.250pS 968.336mV 838.502mV 1.103V 71.750pS 976.204mV 848.423mV 1.110V 72.000pS 977.562mV 850.122mV 1.111V 75.500pS 998.195mV 874.358mV 1.128V 82.250pS 1.041V 921.785mV 1.166V 86.500pS 1.073V 952.452mV 1.193V 87.250pS 1.079V 957.941mV 1.197V 92.500pS 1.122V 996.214mV 1.233V 105.500pS 1.226V 1.090V 1.330V 106.250pS 1.232V 1.096V 1.336V 114.500pS 1.288V 1.143V 1.398V 116.500pS 1.301V 1.154V 1.412V 120.000pS 1.322V 1.170V 1.434V 125.250pS 1.350V 1.193V 1.466V 128.500pS 1.366V 1.206V 1.483V 130.750pS 1.377V 1.216V 1.496V 135.750pS 1.399V 1.235V 1.521V 140.500pS 1.419V 1.251V 1.542V 143.000pS 1.429V 1.259V 1.553V 149.500pS 1.450V 1.277V 1.580V 151.750pS 1.457V 1.283V 1.588V 159.000pS 1.475V 1.301V 1.610V 159.500pS 1.476V 1.303V 1.612V 167.000pS 1.492V 1.318V 1.631V 171.000pS 1.499V 1.326V 1.639V 179.750pS 1.513V 1.339V 1.657V 187.000pS 1.521V 1.350V 1.670V 188.500pS 1.523V 1.352V 1.671V 190.500pS 1.526V 1.355V 1.675V 200.000pS 1.537V 1.366V 1.685V 201.250pS 1.538V 1.367V 1.687V 208.250pS 1.544V 1.374V 1.696V 215.500pS 1.550V 1.381V 1.701V 222.750pS 1.555V 1.388V 1.707V 224.250pS 1.556V 1.389V 1.709V 228.000pS 1.559V 1.391V 1.712V 235.750pS 1.563V 1.397V 1.717V 236.750pS 1.564V 1.398V 1.718V 240.000pS 1.565V 1.401V 1.720V 243.250pS 1.567V 1.404V 1.721V 251.750pS 1.571V 1.410V 1.726V 257.250pS 1.574V 1.413V 1.728V 264.000pS 1.577V 1.417V 1.732V 276.000pS 1.581V 1.424V 1.737V 278.500pS 1.582V 1.425V 1.738V 281.500pS 1.583V 1.426V 1.739V 290.750pS 1.585V 1.429V 1.741V 291.750pS 1.586V 1.430V 1.743V 297.750pS 1.587V 1.431V 1.744V 301.000pS 1.588V 1.431V 1.745V 307.500pS 1.589V 1.432V 1.746V 308.750pS 1.590V 1.432V 1.746V 314.750pS 1.590V 1.433V 1.747V 315.000pS 1.590V 1.433V 1.747V 317.750pS 1.590V 1.434V 1.748V 319.000pS 1.590V 1.434V 1.748V 320.000pS 1.590V 1.434V 1.748V 320.750pS 1.590V 1.434V 1.748V 321.750pS 1.590V 1.434V 1.748V 322.500pS 1.590V 1.434V 1.748V 322.750pS 1.590V 1.434V 1.748V 323.000pS 1.590V 1.434V 1.748V 323.250pS 1.590V 1.434V 1.748V 324.250pS 1.590V 1.434V 1.748V 324.500pS 1.590V 1.434V 1.748V 325.250pS 1.590V 1.434V 1.748V 326.750pS 1.590V 1.434V 1.748V [Falling Waveform] R_fixture = 50.000 V_fixture = 0.500 V_fixture_min = 0.375 V_fixture_max = 0.625 | | time V(typ) V(min) V(max) | 0.000S 1.590V 1.434V 1.748V 1.750pS 1.590V 1.434V 1.748V 2.000pS 1.590V 1.434V 1.748V 2.500pS 1.590V 1.434V 1.748V 4.250pS 1.590V 1.434V 1.748V 5.250pS 1.590V 1.434V 1.748V 5.750pS 1.590V 1.434V 1.748V 6.500pS 1.590V 1.434V 1.748V 8.750pS 1.590V 1.433V 1.748V 9.500pS 1.589V 1.433V 1.748V 10.750pS 1.589V 1.433V 1.748V 11.500pS 1.589V 1.433V 1.748V 14.500pS 1.588V 1.431V 1.748V 19.250pS 1.587V 1.430V 1.746V 21.000pS 1.586V 1.429V 1.746V 22.250pS 1.585V 1.428V 1.745V 22.500pS 1.585V 1.427V 1.745V 27.250pS 1.582V 1.423V 1.743V 29.000pS 1.580V 1.421V 1.741V 32.000pS 1.577V 1.417V 1.739V 33.250pS 1.575V 1.414V 1.737V 34.500pS 1.574V 1.412V 1.735V 36.500pS 1.571V 1.408V 1.733V 39.250pS 1.566V 1.402V 1.728V 39.500pS 1.566V 1.401V 1.728V 44.750pS 1.554V 1.384V 1.718V 47.750pS 1.545V 1.373V 1.711V 48.750pS 1.542V 1.369V 1.709V 54.000pS 1.523V 1.339V 1.693V 57.750pS 1.506V 1.314V 1.679V 64.500pS 1.468V 1.264V 1.648V 65.000pS 1.465V 1.261V 1.644V 67.250pS 1.450V 1.241V 1.632V 71.750pS 1.418V 1.198V 1.605V 73.000pS 1.408V 1.185V 1.597V 78.000pS 1.368V 1.136V 1.563V 89.500pS 1.265V 1.028V 1.474V 98.000pS 1.190V 961.718mV 1.404V 105.250pS 1.132V 906.896mV 1.348V 106.500pS 1.123V 898.313mV 1.338V 108.000pS 1.113V 889.127mV 1.326V 109.000pS 1.107V 883.788mV 1.318V 115.250pS 1.071V 855.166mV 1.274V 116.250pS 1.065V 851.161mV 1.268V 119.500pS 1.049V 839.179mV 1.248V 123.250pS 1.032V 826.767mV 1.227V 132.750pS 994.847mV 800.735mV 1.181V 137.000pS 980.838mV 791.375mV 1.164V 137.750pS 978.278mV 789.783mV 1.161V 141.250pS 967.428mV 783.052mV 1.148V 146.000pS 953.854mV 775.371mV 1.132V 154.000pS 935.545mV 762.729mV 1.108V 155.500pS 932.474mV 760.540mV 1.104V 157.500pS 928.487mV 757.537mV 1.099V 159.500pS 924.777mV 754.811mV 1.094V 167.250pS 911.678mV 745.443mV 1.078V 172.250pS 903.715mV 739.553mV 1.070V 174.500pS 900.325mV 737.126mV 1.066V 178.750pS 895.235mV 732.332mV 1.059V 180.250pS 893.590mV 730.724mV 1.057V 181.250pS 892.637mV 729.752mV 1.056V 182.000pS 891.953mV 729.029mV 1.054V 187.250pS 886.564mV 724.174mV 1.047V 199.000pS 875.702mV 713.905mV 1.036V 201.500pS 874.010mV 712.012mV 1.033V 203.750pS 872.547mV 710.394mV 1.031V 207.250pS 870.291mV 708.271mV 1.029V 220.750pS 862.256mV 700.444mV 1.019V 226.750pS 858.642mV 697.884mV 1.016V 227.250pS 858.344mV 697.637mV 1.016V 236.000pS 853.970mV 694.246mV 1.011V 242.250pS 850.883mV 692.468mV 1.008V 243.750pS 850.117mV 692.292mV 1.006V 246.000pS 849.123mV 692.243mV 1.005V 246.250pS 848.996mV 692.242mV 1.005V 247.500pS 848.371mV 692.241mV 1.005V 249.500pS 847.508mV 692.240mV 1.004V 250.500pS 847.060mV 692.240mV 1.004V 251.250pS 846.654mV 692.240mV 1.003V 252.250pS 846.130mV 692.240mV 1.003V 252.500pS 846.019mV 692.240mV 1.003V 253.500pS 845.612mV 692.240mV 1.003V 255.500pS 844.816mV 692.240mV 1.002V 260.500pS 843.013mV 692.240mV 999.408mV 264.000pS 841.948mV 692.240mV 998.235mV 266.750pS 841.399mV 692.240mV 997.063mV 267.750pS 841.389mV 692.240mV 997.063mV 271.750pS 841.396mV 692.240mV 995.891mV 274.500pS 841.396mV 692.240mV 994.719mV 277.250pS 841.396mV 692.240mV 993.547mV 277.500pS 841.396mV 692.240mV 993.547mV 279.750pS 841.396mV 692.240mV 993.547mV 280.250pS 841.396mV 692.240mV 993.547mV 282.750pS 841.396mV 692.240mV 993.547mV 285.250pS 841.396mV 692.240mV 993.547mV 287.500pS 841.396mV 692.240mV 993.547mV 289.750pS 841.396mV 692.240mV 993.547mV 292.250pS 841.396mV 692.240mV 993.547mV 296.500pS 841.396mV 692.240mV 993.547mV 303.250pS 841.396mV 692.240mV 993.547mV [Ramp] dV/dt_f 4.4920E-01/6.5263E-11 4.4510E-01/5.7352E-11 4.5270E-01/6.9271E-11 dV/dt_r 4.4920E-01/7.2070E-11 4.4510E-01/8.2300E-11 4.5270E-01/7.6110E-11 R_load = 50 | | [Model] lvpecl_3.3v Model_type Output_ECL Vref=1.300E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.300E+00 C_comp 2.680E-13 2.640E-13 2.900E-13 | [Model spec] Vmeas 1.976 1.660 2.307 | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 3.300E+00 3.000E+00 3.600E+00 [Temperature Range] 25 -40 85 | | [Pulldown] | 6.90000V -1.11674A -950.779mA -1.36250A 6.60000V -1.05496A -901.281mA -1.28342A 6.30000V -993.170mA -851.782mA -1.20435A 2.68000V -247.600mA -254.498mA -250.210mA 2.58000V -235.365mA -237.999mA -225.558mA 2.46000V -220.683mA -218.199mA -207.816mA 2.40000V -211.578mA -208.300mA -199.859mA 2.34000V -202.473mA -198.400mA -190.904mA 2.30000V -195.105mA -191.800mA -184.602mA 2.24000V -184.052mA -178.109mA -173.827mA 2.20000V -176.683mA -168.981mA -166.203mA 2.14000V -162.686mA -154.342mA -154.001mA 2.10000V -151.558mA -144.582mA -144.847mA 2.08000V -145.993mA -137.432mA -140.270mA 2.06000V -140.429mA -130.281mA -135.693mA 2.04000V -133.262mA -123.130mA -129.094mA 2.00000V -118.929mA -108.829mA -115.896mA 1.98000V -111.762mA -99.2083mA -109.297mA 1.94000V -91.9099mA -79.9667mA -96.0991mA 1.86000V -52.2053mA -44.4896mA -59.8296mA 1.78000V -12.5007mA -9.01267mA -23.5601mA 1.76000V -9.13622mA -6.37030mA -14.4928mA 1.72000V -2.40721mA -1.08553mA -6.91143mA 1.68000V -584.621uA -164.549uA -2.04515mA 1.64000V -133.107uA -32.0519uA -642.419uA 1.60000V -31.8251uA -31.1425uA -228.191uA 1.46000V -28.5236uA -27.9601uA -47.6285uA 1.40000V -27.1087uA -26.5962uA -40.9181uA 1.36000V -26.1655uA -25.6869uA -36.4445uA 1.32000V -25.2222uA -24.7776uA -31.9709uA 1.28000V -24.2789uA -23.8684uA -27.4973uA 1.16000V -21.4492uA -21.1406uA -14.0765uA 300.000mV -1.16898uA -1.59138uA 82.1057uA 0.00000V 5.90550uA 5.22810uA 115.658uA -300.000mV 12.9800uA 12.0476uA 149.210uA -2.70000V 69.5758uA 66.6035uA 417.625uA -3.30000V 83.7248uA 80.2425uA 484.729uA -3.90000V 97.8738uA 93.8814uA 551.833uA | | [Pullup] | 6.90000V -606.231mA -590.931mA -557.077mA 6.60000V -585.431mA -571.511mA -537.622mA 6.30000V -564.631mA -552.090mA -514.477mA 2.74000V -317.805mA -321.634mA -302.481mA 2.60000V -310.682mA -312.571mA -295.467mA 2.57000V -309.155mA -310.629mA -293.964mA 2.56000V -308.646mA -309.981mA -293.463mA 2.54000V -307.511mA -308.687mA -292.461mA 2.40000V -299.565mA -299.624mA -284.834mA 2.36000V -297.294mA -297.034mA -282.426mA 2.20000V -286.844mA -285.171mA -271.795mA 2.12000V -280.574mA -278.787mA -265.929mA 2.08000V -277.439mA -275.059mA -262.996mA 1.94000V -264.195mA -260.132mA -250.558mA 1.76000V -243.740mA -238.532mA -230.746mA 1.64000V -226.025mA -219.908mA -215.028mA 1.60000V -220.120mA -213.701mA -209.788mA 1.56000V -212.580mA -206.480mA -202.954mA 1.48000V -197.500mA -191.210mA -189.287mA 1.44000V -189.960mA -183.575mA -182.453mA 1.42000V -186.190mA -178.723mA -179.036mA 1.30000V -157.369mA -147.932mA -153.079mA 1.22000V -138.155mA -127.405mA -135.046mA 1.16000V -119.131mA -108.660mA -121.522mA 1.12000V -106.449mA -94.3245mA -109.256mA 1.10000V -100.107mA -86.2367mA -103.124mA 1.06000V -83.4839mA -70.0613mA -90.8579mA 900.000mV -16.9898mA -9.77148mA -31.7180mA 880.000mV -11.2892mA -6.09577mA -24.1455mA 860.000mV -8.34014mA -4.24593mA -16.5731mA 820.000mV -2.44199mA -546.239uA -7.32910mA 780.000mV -626.316uA -147.884uA -2.57962mA 760.000mV -300.796uA -48.5141uA -1.67121mA 740.000mV -185.345uA -47.7383uA -762.801uA 720.000mV -69.8945uA -46.9626uA -504.565uA 600.000mV 1.45241uA -42.3087uA -37.9546uA 560.000mV 1.86727uA -40.7574uA -18.4044uA 520.000mV 2.28212uA -39.2061uA 1.14576uA 480.000mV 2.69698uA -37.6548uA 1.91915uA 440.000mV 3.11184uA -36.1036uA 2.69253uA 400.000mV 3.52669uA -34.5523uA 3.46592uA 360.000mV 3.94155uA -33.0010uA 4.23931uA 300.000mV 4.56383uA -30.6740uA 5.39938uA 220.000mV 5.39354uA -27.5715uA 6.94615uA 0.00000V 7.67525uA -19.0394uA 11.1998uA -300.000mV 10.7867uA -7.40470uA 17.0002uA -2.70000V 35.6780uA 85.6726uA 63.4033uA -3.30000V 41.9008uA 108.942uA 75.0041uA -3.90000V 48.1236uA 132.211uA 86.6049uA | [POWER Clamp] | 6.90000V 0.00000A 0.00000A 0.00000A 6.60000V 0.00000A 0.00000A 0.00000A 6.30000V 0.00000A 0.00000A 0.00000A 300.000mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A -80.0000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 0.00000A -360.000mV 0.00000A 0.00000A 6.68181uA -460.000mV 31.1290uA 11.1646uA 23.3863uA -500.000mV 43.5806uA 16.7470uA 30.0681uA -540.000mV 56.0322uA 22.3293uA 36.7499uA -560.000mV 62.2579uA 25.1204uA 40.0908uA -600.000mV 74.7096uA 30.7028uA 46.7726uA -620.000mV 80.9353uA 33.4939uA 50.1134uA -660.000mV 93.3870uA 39.0762uA 152.626uA -720.000mV 112.064uA 47.4497uA 895.569uA -760.000mV 508.010uA 53.0320uA 2.65518mA -820.000mV 2.82254mA 790.258uA 7.21854mA -900.000mV 10.3419mA 6.01974mA 19.5493mA -940.000mV 17.6060mA 16.7684mA 26.5420mA -980.000mV 24.8702mA 27.5171mA 33.5348mA -1.02000V 32.1343mA 38.2658mA 40.5275mA -1.08000V 43.0304mA 54.3887mA 51.0165mA -1.14000V 53.9266mA 70.5117mA 61.5055mA -2.70000V 337.227mA 489.709mA 334.221mA -3.30000V 446.188mA 652.936mA 439.111mA -3.90000V 555.150mA 816.164mA 544.002mA | [Rising Waveform] R_fixture = 50.000 V_fixture = 1.300 V_fixture_min = 1.000 V_fixture_max = 1.600 | | time V(typ) V(min) V(max) | 0.000S 1.563V 1.250V 1.889V 250.000fS 1.563V 1.250V 1.889V 500.000fS 1.563V 1.250V 1.888V 3.500pS 1.564V 1.250V 1.889V 8.250pS 1.566V 1.250V 1.891V 9.250pS 1.566V 1.250V 1.892V 10.750pS 1.567V 1.250V 1.892V 11.500pS 1.567V 1.250V 1.892V 18.750pS 1.572V 1.256V 1.897V 19.500pS 1.572V 1.256V 1.897V 20.000pS 1.573V 1.256V 1.897V 26.000pS 1.579V 1.261V 1.903V 26.250pS 1.579V 1.261V 1.903V 26.750pS 1.580V 1.261V 1.904V 31.000pS 1.586V 1.267V 1.908V 32.750pS 1.589V 1.272V 1.911V 33.500pS 1.590V 1.272V 1.913V 34.250pS 1.592V 1.277V 1.914V 36.000pS 1.595V 1.277V 1.917V 41.250pS 1.607V 1.288V 1.928V 42.500pS 1.611V 1.294V 1.931V 44.000pS 1.615V 1.299V 1.934V 46.000pS 1.622V 1.305V 1.938V 53.250pS 1.651V 1.332V 1.962V 53.750pS 1.654V 1.337V 1.965V 56.750pS 1.669V 1.353V 1.976V 61.750pS 1.696V 1.380V 2.001V 63.250pS 1.706V 1.391V 2.010V 69.000pS 1.745V 1.429V 2.046V 72.250pS 1.769V 1.456V 2.066V 74.500pS 1.788V 1.471V 2.081V 87.500pS 1.902V 1.584V 2.187V 91.500pS 1.939V 1.622V 2.218V 96.250pS 1.981V 1.660V 2.257V 101.250pS 2.025V 1.697V 2.299V 104.000pS 2.047V 1.719V 2.322V 108.750pS 2.082V 1.752V 2.358V 112.750pS 2.110V 1.773V 2.389V 117.250pS 2.137V 1.800V 2.419V 117.500pS 2.138V 1.800V 2.420V 121.000pS 2.157V 1.816V 2.441V 128.750pS 2.194V 1.854V 2.481V 129.750pS 2.198V 1.859V 2.485V 133.250pS 2.212V 1.870V 2.502V 139.000pS 2.234V 1.892V 2.525V 144.750pS 2.253V 1.913V 2.549V 146.250pS 2.257V 1.913V 2.553V 151.250pS 2.270V 1.929V 2.569V 154.750pS 2.278V 1.940V 2.580V 156.250pS 2.281V 1.940V 2.584V 158.250pS 2.286V 1.945V 2.589V 161.250pS 2.291V 1.956V 2.597V 166.000pS 2.300V 1.961V 2.609V 167.000pS 2.302V 1.967V 2.611V 172.000pS 2.311V 1.978V 2.623V 172.250pS 2.311V 1.978V 2.623V 172.750pS 2.312V 1.978V 2.624V 174.500pS 2.314V 1.978V 2.627V 183.250pS 2.325V 1.989V 2.640V 189.500pS 2.332V 1.999V 2.651V 192.000pS 2.335V 2.005V 2.654V 202.000pS 2.345V 2.016V 2.667V 206.000pS 2.348V 2.016V 2.671V 207.750pS 2.350V 2.021V 2.673V 209.250pS 2.351V 2.021V 2.674V 210.000pS 2.351V 2.021V 2.674V 221.750pS 2.360V 2.032V 2.685V 224.750pS 2.361V 2.032V 2.687V 225.000pS 2.362V 2.032V 2.687V 226.500pS 2.362V 2.037V 2.689V 230.000pS 2.364V 2.037V 2.692V 236.000pS 2.368V 2.042V 2.696V 243.000pS 2.371V 2.047V 2.701V 246.000pS 2.372V 2.047V 2.702V 256.500pS 2.377V 2.058V 2.710V 258.750pS 2.378V 2.058V 2.711V 261.750pS 2.380V 2.058V 2.713V 263.000pS 2.380V 2.058V 2.713V 270.750pS 2.383V 2.064V 2.717V 271.250pS 2.383V 2.064V 2.717V 271.750pS 2.383V 2.064V 2.717V 278.000pS 2.385V 2.064V 2.720V 282.500pS 2.387V 2.069V 2.721V 283.000pS 2.387V 2.069V 2.721V 286.500pS 2.388V 2.069V 2.723V 288.250pS 2.388V 2.069V 2.723V 289.000pS 2.388V 2.069V 2.723V 290.250pS 2.388V 2.069V 2.724V 292.000pS 2.389V 2.069V 2.724V 292.250pS 2.389V 2.069V 2.724V 292.500pS 2.389V 2.069V 2.724V 294.250pS 2.389V 2.069V 2.724V 294.750pS 2.389V 2.069V 2.724V 295.250pS 2.389V 2.069V 2.724V 295.750pS 2.388V 2.069V 2.724V 296.000pS 2.388V 2.069V 2.724V 296.250pS 2.388V 2.069V 2.724V 296.750pS 2.388V 2.069V 2.724V 297.000pS 2.388V 2.069V 2.724V 299.000pS 2.388V 2.069V 2.724V [Falling Waveform] R_fixture = 50.000 V_fixture = 1.300 V_fixture_min = 1.000 V_fixture_max = 1.600 | | time V(typ) V(min) V(max) | 0.000S 2.388V 2.069V 2.724V 2.000pS 2.388V 2.069V 2.724V 2.500pS 2.388V 2.069V 2.724V 3.500pS 2.388V 2.069V 2.724V 4.250pS 2.388V 2.069V 2.724V 5.250pS 2.388V 2.069V 2.724V 6.500pS 2.388V 2.069V 2.724V 6.750pS 2.388V 2.069V 2.724V 7.500pS 2.388V 2.069V 2.724V 8.000pS 2.388V 2.069V 2.724V 9.250pS 2.389V 2.069V 2.724V 9.500pS 2.389V 2.069V 2.724V 9.750pS 2.389V 2.069V 2.724V 10.500pS 2.388V 2.069V 2.724V 12.000pS 2.388V 2.064V 2.724V 14.000pS 2.387V 2.064V 2.724V 15.500pS 2.387V 2.064V 2.724V 16.000pS 2.386V 2.064V 2.723V 21.000pS 2.382V 2.058V 2.720V 22.500pS 2.381V 2.058V 2.718V 22.750pS 2.381V 2.058V 2.718V 26.500pS 2.376V 2.053V 2.714V 27.250pS 2.374V 2.053V 2.713V 29.000pS 2.371V 2.047V 2.710V 33.000pS 2.363V 2.037V 2.702V 35.000pS 2.358V 2.032V 2.698V 36.750pS 2.353V 2.027V 2.693V 37.000pS 2.353V 2.027V 2.692V 37.500pS 2.351V 2.027V 2.690V 40.500pS 2.341V 2.016V 2.682V 45.500pS 2.318V 1.994V 2.664V 45.750pS 2.317V 1.989V 2.662V 47.750pS 2.305V 1.978V 2.654V 51.500pS 2.281V 1.956V 2.636V 53.250pS 2.269V 1.940V 2.626V 54.000pS 2.263V 1.934V 2.621V 54.500pS 2.260V 1.934V 2.618V 59.000pS 2.225V 1.897V 2.587V 61.000pS 2.208V 1.881V 2.572V 63.750pS 2.184V 1.854V 2.549V 68.500pS 2.139V 1.805V 2.507V 83.250pS 1.982V 1.644V 2.364V 84.250pS 1.972V 1.633V 2.354V 87.500pS 1.941V 1.600V 2.322V 97.250pS 1.857V 1.520V 2.236V 100.500pS 1.831V 1.493V 2.208V 104.000pS 1.807V 1.471V 2.180V 108.000pS 1.782V 1.450V 2.150V 113.000pS 1.754V 1.429V 2.118V 117.250pS 1.735V 1.412V 2.093V 121.750pS 1.718V 1.396V 2.072V 124.750pS 1.708V 1.385V 2.059V 127.250pS 1.699V 1.380V 2.050V 130.000pS 1.691V 1.369V 2.040V 132.750pS 1.683V 1.363V 2.031V 133.250pS 1.682V 1.363V 2.029V 136.000pS 1.674V 1.358V 2.021V 139.750pS 1.664V 1.347V 2.009V 141.500pS 1.660V 1.347V 2.004V 146.750pS 1.648V 1.337V 1.991V 150.000pS 1.642V 1.332V 1.984V 153.000pS 1.636V 1.326V 1.978V 153.500pS 1.636V 1.326V 1.976V 158.500pS 1.627V 1.315V 1.967V 158.750pS 1.627V 1.315V 1.967V 163.250pS 1.620V 1.310V 1.960V 165.750pS 1.617V 1.310V 1.956V 166.750pS 1.616V 1.305V 1.954V 172.500pS 1.608V 1.299V 1.947V 173.500pS 1.607V 1.299V 1.945V 174.750pS 1.606V 1.294V 1.944V 179.250pS 1.602V 1.294V 1.938V 182.000pS 1.600V 1.288V 1.935V 190.750pS 1.593V 1.277V 1.925V 196.000pS 1.590V 1.272V 1.920V 200.500pS 1.587V 1.272V 1.916V 207.500pS 1.583V 1.267V 1.910V 207.750pS 1.583V 1.267V 1.910V 213.750pS 1.580V 1.261V 1.905V 219.750pS 1.576V 1.256V 1.901V 223.000pS 1.575V 1.256V 1.900V 223.500pS 1.574V 1.256V 1.900V 224.250pS 1.574V 1.256V 1.900V 230.250pS 1.571V 1.250V 1.897V 231.750pS 1.570V 1.250V 1.895V 232.750pS 1.570V 1.250V 1.895V 235.500pS 1.569V 1.250V 1.894V 238.500pS 1.567V 1.250V 1.892V 239.500pS 1.567V 1.250V 1.892V 241.500pS 1.566V 1.250V 1.891V 242.750pS 1.565V 1.250V 1.891V 244.000pS 1.565V 1.250V 1.891V 244.250pS 1.565V 1.250V 1.891V 244.750pS 1.565V 1.250V 1.891V 246.250pS 1.564V 1.250V 1.889V 248.000pS 1.564V 1.250V 1.889V 249.500pS 1.563V 1.250V 1.889V 250.000pS 1.563V 1.250V 1.889V 250.500pS 1.563V 1.250V 1.889V 252.500pS 1.563V 1.250V 1.889V [Ramp] dV/dt_f 4.4500E-01/5.9879E-11 4.4140E-01/5.9055E-11 4.5100E-01/6.2938E-11 dV/dt_r 4.4500E-01/6.9510E-11 4.4140E-01/7.5960E-11 4.5100E-01/7.6790E-11 R_load = 50 | | [Model] Series_50 | Model_type Series | C_comp 0 0 0 | [Voltage Range] 3.3 3.0 3.6 [Temperature Range] 25 -40 85 [R series] 50 40 60 | | [Model] term | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 -40 85 | [End]