| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb6n14s.ibs [File Rev] 1.0 [Source] Derived from nb4n855s.ibs from Teraspeed (R) Labs. [Date] 10-04-2005 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temprature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2005. | All other rights are reserved. | [Component] NB6N14SMN [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.5243E-02 1.4866E-02 1.5620E-02 L_pkg 9.9081E-10 9.6629E-10 1.0153E-09 C_pkg 2.3451E-13 2.2871E-13 2.4032E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 Q1 LVDS_Output_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 2 _Q1 LVDS_Output_3.3V 1.4866E-02 9.6629E-10 2.2871E-13 3 Q2 LVDS_Output_3.3V 1.4866E-02 9.6629E-10 2.2871E-13 4 _Q2 LVDS_Output_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 5 Q3 LVDS_Output_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 6 _Q3 LVDS_Output_3.3V 1.4866E-02 9.6629E-10 2.2871E-13 7 VCC POWER 1.4866E-02 9.6629E-10 2.2871E-13 8 EN Input_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 9 _IN Input_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 10 VREF_AC Power 1.4866E-02 9.6629E-10 2.2871E-13 11 VT Power 1.4866E-02 9.6629E-10 2.2871E-13 12 IN Input_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 13 GND GND 1.5620E-02 1.0153E-09 2.4032E-13 14 VCC POWER 1.4866E-02 9.6629E-10 2.2871E-13 15 Q0 LVDS_Output_3.3V 1.4866E-02 9.6629E-10 2.2871E-13 16 _Q0 LVDS_Output_3.3V 1.5620E-02 1.0153E-09 2.4032E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 12 8 100mV NA NA NA 1 2 NA NA NA NA 3 4 NA NA NA NA 5 6 NA NA NA NA 15 16 NA NA NA NA | [Series Pin Mapping] pin_2 model_name function_table_group | 9 11 Series_50ohm 12 11 Series_50ohm | [Model] Input_3.3V | Model_type Input | Vinl = 0.900000V Vinh = 1.500000V C_comp 0.34000pF 0.34000pF 0.34000pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | -3.60000V -560.949mA -510.143mA -556.274mA -3.30000V -499.308mA -454.511mA -495.312mA -3.00000V -437.667mA -398.878mA -434.351mA -901.120mV -6.40940mA -9.65764mA -7.84589mA -880.940mV -3.94886mA -5.91543mA -3.74520mA -880.920mV -3.94642mA -5.91317mA -3.74113mA -861.040mV -1.52246mA -3.67605mA -2.98129mA -840.750mV -1.30720mA -1.39279mA -2.20577mA -783.040mV -694.958uA -1.01038mA 0.00000A -717.533mV 0.00000A -576.304uA 0.00000A -630.562mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 6.60000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [POWER Clamp] | 6.90000V 0.00000A 0.00000A 0.00000A 6.60000V 0.00000A 0.00000A 0.00000A 6.30000V 0.00000A 0.00000A 0.00000A 300.000mV 0.00000A 0.00000A 0.00000A 239.700mV 0.00000A 0.00000A 0.00000A 179.400mV 0.00000A 0.00000A 0.00000A 98.1999mV 0.00000A 0.00000A 0.00000A 17.2000mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A -50.0202uV 0.00000A 0.00000A 0.00000A -17.3001mV 0.00000A 0.00000A 0.00000A -280.600mV 0.00000A 277.850uA 0.00000A -300.000mV 0.00000A 308.676uA 0.00000A -340.100mV 0.00000A 372.393uA 0.00000A -421.700mV 31.4417uA 510.732uA 0.00000A -457.600mV 45.2746uA 571.595uA 0.00000A -517.900mV 68.5091uA 673.823uA 0.00000A -578.900mV 92.0134uA 777.238uA 0.00000A -680.200mV 131.046uA 1.03583mA 3.30213uA -740.900mV 244.501uA 1.28426mA 15.7037uA -781.300mV 436.248uA 1.97167mA 248.780uA -821.600mV 1.04546mA 3.08415mA 734.058uA -841.900mV 1.76277mA 4.40893mA 1.67834mA -897.500mV 5.25954mA 8.99376mA 5.08316mA -964.038mV 13.1742mA 16.7570mA 12.1722mA -1.05890V 24.4581mA 27.8252mA 24.5674mA -1.11960V 31.6784mA 34.9074mA 32.4987mA -1.18030V 38.8987mA 41.9896mA 40.4301mA -1.24140V 46.1666mA 49.1185mA 48.4137mA -2.70000V 219.668mA 219.302mA 239.001mA -3.30000V 291.038mA 289.307mA 317.400mA -3.90000V 362.409mA 359.313mA 395.799mA | | [Model] LVDS_Output_3.3V | Model_type Output | Vref = 1.20000V Rref = 50.0000ohms Cref = 1.00000pF Vmeas = 1.2000V C_comp 0.34000pF 0.34000pF 0.34000pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [Pullup Reference] 3.30000V 3.00000V 3.60000V [Pulldown Reference] 0.00000V 0.00000V 0.00000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | -3.60000V -560.949mA -510.143mA -556.274mA -3.30000V -499.308mA -454.511mA -495.312mA -3.00000V -437.667mA -398.878mA -434.351mA -901.120mV -6.40940mA -9.65764mA -7.84589mA -880.940mV -3.94886mA -5.91543mA -3.74520mA -880.920mV -3.94642mA -5.91317mA -3.74113mA -861.040mV -1.52246mA -3.67605mA -2.98129mA -840.750mV -1.30720mA -1.39279mA -2.20577mA -783.040mV -694.958uA -1.01038mA 0.00000A -717.533mV 0.00000A -576.304uA 0.00000A -630.562mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 6.60000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Pulldown] | -3.60000V -131.544mA -145.153mA -128.372mA -3.30000V -122.285mA -134.670mA -119.365mA -3.00000V -113.026mA -124.187mA -110.358mA 0.00000V -20.4319mA -19.3579mA -20.2889mA 61.4160mV -18.5363mA -17.2119mA -18.4450mA 81.0920mV -17.9290mA -16.5243mA -17.7348mA 340.020mV -8.76800mA -7.47660mA -8.38816mA 380.490mV -7.33616mA -6.39918mA -6.92730mA 400.480mV -6.62890mA -5.86699mA -6.45462mA 461.270mV -5.20704mA -4.24860mA -5.01718mA 501.610mV -4.26350mA -3.59182mA -4.06330mA 501.670mV -4.26210mA -3.59084mA -4.06236mA 759.750mV -93.1266uA 610.990uA -8.94591uA 800.170mV 559.810uA 1.11664mA 625.892uA 840.690mV 1.07712mA 1.62353mA 1.26230mA 941.840mV 2.36848mA 2.88890mA 2.49039mA 982.240mV 2.88426mA 3.21155mA 2.98090mA 982.290mV 2.88490mA 3.21195mA 2.98132mA 1.04260V 3.41670mA 3.69360mA 3.49182mA 1.06280V 3.59482mA 3.72128mA 3.66280mA 1.06290V 3.59570mA 3.72142mA 3.66301mA 1.13880V 3.80710mA 3.82542mA 3.82120mA 1.15900V 3.81618mA 3.85310mA 3.86330mA 1.17900V 3.82516mA 3.88050mA 3.86330mA 1.27015V 3.86612mA 3.88050mA 3.86330mA 1.29050V 3.87526mA 3.88050mA 3.87117mA 1.30060V 3.87980mA 3.88107mA 3.87508mA 1.38130V 3.87980mA 3.88563mA 3.90630mA 1.40200V 3.87980mA 3.88680mA 3.90630mA 1.42940V 3.87980mA 3.88680mA 3.90630mA 1.55820V 3.90120mA 3.88680mA 3.90630mA 2.32591V 3.90120mA 3.88680mA 3.90630mA 2.45790V 3.90120mA 3.89630mA 3.90630mA 2.48228V 3.90120mA 3.93131mA 3.90630mA 2.50286V 3.90120mA 3.96086mA 3.91469mA 2.61990V 3.97257mA 4.12894mA 3.96240mA 2.66030V 3.99720mA 4.18696mA 4.03084mA 2.72140V 4.12269mA 4.27470mA 4.13435mA 2.82210V 4.32950mA 4.47650mA 4.30495mA 2.87820V 4.36970mA 4.58892mA 4.39999mA 3.07990V 4.80758mA 4.99312mA 4.74170mA 3.08000V 4.80780mA 4.99332mA 4.74195mA 3.20180V 5.01087mA 5.23740mA 5.05280mA 6.00000V 9.67611mA 10.8449mA 10.2344mA 6.60000V 10.6764mA 12.0473mA 11.3455mA 7.20000V 11.6768mA 13.2496mA 12.4566mA | [Pullup] | 6.90000V -38.5170mA -37.5492mA -31.3973mA 6.60000V -36.7082mA -35.8993mA -30.0612mA 6.30000V -34.8993mA -34.2495mA -28.7250mA 3.15751V -15.9520mA -16.9674mA -14.9612mA 3.11705V -15.7854mA -16.7449mA -14.8229mA 3.08133V -15.6382mA -16.5484mA -14.7008mA 3.04121V -15.4730mA -16.3278mA -14.5336mA 2.89961V -15.0353mA -15.5490mA -13.7925mA 2.87937V -14.9727mA -15.4377mA -13.6340mA 2.83871V -14.8470mA -15.2141mA -13.3158mA 2.81865V -14.7664mA -15.1038mA -13.1588mA 2.79838V -14.6849mA -15.0334mA -12.9929mA 2.75797V -14.5225mA -14.9002mA -12.4861mA 2.75795V -14.5224mA -14.9001mA -12.4858mA 2.71755V -14.3600mA -14.7669mA -11.9791mA 2.62112V -13.8051mA -14.4489mA -10.6625mA 2.60083V -13.6883mA -14.3547mA -10.3495mA 2.56046V -13.4560mA -14.1674mA -9.72666mA 2.51985V -13.1185mA -14.0242mA -9.10015mA 2.49990V -12.9526mA -13.9146mA -8.79237mA 2.47949V -12.7830mA -13.8025mA -8.47749mA 2.37861V -11.4966mA -13.3270mA -6.92117mA 2.35823V -11.2367mA -13.2235mA -6.60676mA 2.33818V -10.9810mA -13.1217mA -6.29993mA 2.06030V -6.69300mA -10.3505mA -2.38040mA 2.04020V -6.40756mA -10.0503mA -2.12530mA 2.01970V -6.11643mA -9.74407mA -1.86513mA 1.83760V -3.53039mA -7.02406mA -91.8627uA 1.77680V -2.66696mA -6.11590mA 24.4050uA 1.76260V -2.46530mA -5.90379mA 24.4050uA 1.72190V -1.97073mA -5.29586mA 24.4050uA 1.68160V -1.48102mA -4.74112mA 30.6704uA 1.64080V -985.240uA -4.17950mA 60.0533uA 1.60080V -639.542uA -3.63020mA 88.5000uA 1.58010V -460.644uA -3.34593mA 88.5000uA 1.56000V -286.932uA -3.06991mA 88.5000uA 1.53980V -112.354uA -2.79251mA 88.5000uA 1.53970V -111.490uA -2.79114mA 88.5000uA 1.47930V -23.9672uA -2.03881mA 88.5000uA 1.46900V -9.04193uA -1.91052mA 88.5000uA 1.39820V 93.5511uA -1.09140mA 88.5000uA 1.39810V 93.6960uA -1.09042mA 88.5000uA 1.39030V 93.6960uA -1.01331mA 88.5000uA 1.31940V 93.6960uA -312.397uA 88.5000uA 1.30130V 93.6960uA -187.855uA 88.5000uA 1.28905V 93.6960uA -103.565uA 88.5000uA 1.24060V 101.349uA 81.8006uA 88.5000uA 1.18000V 110.920uA 86.9000uA 88.5000uA 458.242mV 110.920uA 128.262uA 92.0130uA 381.600mV 110.920uA 132.654uA 99.5121uA 300.000mV 110.920uA 137.330uA 99.5121uA 93.1500mV 110.920uA 137.330uA 99.5121uA 37.0461mV 110.920uA 137.330uA 99.5121uA 0.00000V 110.920uA 137.330uA 99.5121uA -2.99997mV 110.920uA 137.330uA 99.5121uA -78.5999mV 110.920uA 137.330uA 99.5121uA -280.600mV 110.920uA 137.330uA 99.5121uA -300.000mV 110.920uA 137.330uA 99.5121uA -2.70000V 110.920uA 137.330uA 99.5121uA -3.30000V 110.920uA 137.330uA 99.5121uA -3.90000V 110.920uA 137.330uA 99.5121uA | [POWER Clamp] | 6.90000V 0.00000A 0.00000A 0.00000A 6.60000V 0.00000A 0.00000A 0.00000A 6.30000V 0.00000A 0.00000A 0.00000A 300.000mV 0.00000A 0.00000A 0.00000A 239.700mV 0.00000A 0.00000A 0.00000A 179.400mV 0.00000A 0.00000A 0.00000A 98.1999mV 0.00000A 0.00000A 0.00000A 17.2000mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A -50.0202uV 0.00000A 0.00000A 0.00000A -17.3001mV 0.00000A 0.00000A 0.00000A -280.600mV 0.00000A 277.850uA 0.00000A -300.000mV 0.00000A 308.676uA 0.00000A -340.100mV 0.00000A 372.393uA 0.00000A -421.700mV 31.4417uA 510.732uA 0.00000A -457.600mV 45.2746uA 571.595uA 0.00000A -517.900mV 68.5091uA 673.823uA 0.00000A -578.900mV 92.0134uA 777.238uA 0.00000A -680.200mV 131.046uA 1.03583mA 3.30213uA -740.900mV 244.501uA 1.28426mA 15.7037uA -781.300mV 436.248uA 1.97167mA 248.780uA -821.600mV 1.04546mA 3.08415mA 734.058uA -841.900mV 1.76277mA 4.40893mA 1.67834mA -897.500mV 5.25954mA 8.99376mA 5.08316mA -964.038mV 13.1742mA 16.7570mA 12.1722mA -1.05890V 24.4581mA 27.8252mA 24.5674mA -1.11960V 31.6784mA 34.9074mA 32.4987mA -1.18030V 38.8987mA 41.9896mA 40.4301mA -1.24140V 46.1666mA 49.1185mA 48.4137mA -2.70000V 219.668mA 219.302mA 239.001mA -3.30000V 291.038mA 289.307mA 317.400mA -3.90000V 362.409mA 359.313mA 395.799mA | [Falling Waveform] R_fixture = 50.0000 V_fixture = 1.20000 V_fixture_min = 900.000m V_fixture_max = 1.50000 0.0000E+00 1.4121E+00 1.2141E+00 1.5882E+00 7.0000E-12 1.4117E+00 1.2135E+00 1.5888E+00 1.4000E-11 1.4124E+00 1.2141E+00 1.5879E+00 2.1000E-11 1.4120E+00 1.2142E+00 1.5884E+00 2.8000E-11 1.4112E+00 1.2145E+00 1.5892E+00 3.5000E-11 1.4117E+00 1.2147E+00 1.5888E+00 4.2000E-11 1.4114E+00 1.2142E+00 1.5886E+00 4.9000E-11 1.4120E+00 1.2136E+00 1.5888E+00 5.6000E-11 1.4120E+00 1.2141E+00 1.5886E+00 6.3000E-11 1.4125E+00 1.2148E+00 1.5888E+00 7.0000E-11 1.4123E+00 1.2149E+00 1.5883E+00 7.7000E-11 1.4127E+00 1.2146E+00 1.5891E+00 8.4000E-11 1.4120E+00 1.2132E+00 1.5882E+00 9.1000E-11 1.4119E+00 1.2136E+00 1.5879E+00 9.8000E-11 1.4114E+00 1.2130E+00 1.5877E+00 1.0500E-10 1.4100E+00 1.2126E+00 1.5875E+00 1.1200E-10 1.4111E+00 1.2113E+00 1.5869E+00 1.1900E-10 1.4105E+00 1.2121E+00 1.5866E+00 1.2600E-10 1.4093E+00 1.2102E+00 1.5858E+00 1.3300E-10 1.4075E+00 1.2086E+00 1.5821E+00 1.4000E-10 1.4067E+00 1.2061E+00 1.5811E+00 1.4700E-10 1.4046E+00 1.2048E+00 1.5810E+00 1.5400E-10 1.4016E+00 1.2014E+00 1.5739E+00 1.6100E-10 1.3935E+00 1.1984E+00 1.5701E+00 1.6800E-10 1.3908E+00 1.1963E+00 1.5698E+00 1.7500E-10 1.3858E+00 1.1862E+00 1.5653E+00 1.8200E-10 1.3804E+00 1.1813E+00 1.5557E+00 1.8900E-10 1.3768E+00 1.1707E+00 1.5473E+00 1.9600E-10 1.3683E+00 1.1633E+00 1.5443E+00 2.0300E-10 1.3636E+00 1.1580E+00 1.5396E+00 2.1000E-10 1.3552E+00 1.1529E+00 1.5259E+00 2.1700E-10 1.3445E+00 1.1410E+00 1.5215E+00 2.2400E-10 1.3287E+00 1.1303E+00 1.5136E+00 2.3100E-10 1.3213E+00 1.1161E+00 1.5025E+00 2.3800E-10 1.3055E+00 1.1038E+00 1.4887E+00 2.4500E-10 1.2872E+00 1.0860E+00 1.4825E+00 2.5200E-10 1.2769E+00 1.0710E+00 1.4717E+00 2.5900E-10 1.2729E+00 1.0592E+00 1.4565E+00 2.6600E-10 1.2576E+00 1.0381E+00 1.4515E+00 2.7300E-10 1.2429E+00 1.0283E+00 1.4460E+00 2.8000E-10 1.2254E+00 1.0224E+00 1.4310E+00 2.8700E-10 1.2139E+00 1.0077E+00 1.4199E+00 2.9400E-10 1.2065E+00 1.0035E+00 1.4068E+00 3.0100E-10 1.1956E+00 9.8169E-01 1.3981E+00 3.0800E-10 1.1744E+00 9.7249E-01 1.3943E+00 3.1500E-10 1.1611E+00 9.6013E-01 1.3837E+00 3.2200E-10 1.1551E+00 9.4520E-01 1.3673E+00 3.2900E-10 1.1478E+00 9.4128E-01 1.3533E+00 3.3600E-10 1.1379E+00 9.3848E-01 1.3495E+00 3.4300E-10 1.1152E+00 9.3355E-01 1.3468E+00 3.5000E-10 1.1113E+00 9.1576E-01 1.3417E+00 3.5700E-10 1.1000E+00 9.0077E-01 1.3394E+00 3.6400E-10 1.0955E+00 9.0320E-01 1.3386E+00 3.7100E-10 1.0900E+00 8.8914E-01 1.3305E+00 3.7800E-10 1.0848E+00 8.8253E-01 1.3310E+00 3.8500E-10 1.0780E+00 8.7777E-01 1.3242E+00 3.9200E-10 1.0752E+00 8.6534E-01 1.3248E+00 3.9900E-10 1.0716E+00 8.6199E-01 1.3219E+00 4.0600E-10 1.0614E+00 8.5641E-01 1.3221E+00 4.1300E-10 1.0604E+00 8.5527E-01 1.3190E+00 4.2000E-10 1.0564E+00 8.5526E-01 1.3181E+00 4.2700E-10 1.0531E+00 8.5135E-01 1.3151E+00 4.3400E-10 1.0508E+00 8.4309E-01 1.3142E+00 4.4100E-10 1.0474E+00 8.4226E-01 1.3121E+00 4.4800E-10 1.0463E+00 8.4056E-01 1.3141E+00 4.5500E-10 1.0454E+00 8.3802E-01 1.3103E+00 4.6200E-10 1.0433E+00 8.3588E-01 1.3120E+00 4.6900E-10 1.0402E+00 8.3586E-01 1.3100E+00 4.7600E-10 1.0392E+00 8.3198E-01 1.3093E+00 4.8300E-10 1.0378E+00 8.3161E-01 1.3083E+00 4.9000E-10 1.0384E+00 8.3004E-01 1.3087E+00 4.9700E-10 1.0362E+00 8.3094E-01 1.3078E+00 5.0400E-10 1.0350E+00 8.2856E-01 1.3071E+00 5.1100E-10 1.0328E+00 8.2802E-01 1.3082E+00 5.1800E-10 1.0331E+00 8.2723E-01 1.3078E+00 5.2500E-10 1.0321E+00 8.2761E-01 1.3072E+00 5.3200E-10 1.0331E+00 8.2689E-01 1.3076E+00 5.3900E-10 1.0319E+00 8.2655E-01 1.3062E+00 5.4600E-10 1.0305E+00 8.2566E-01 1.3064E+00 5.5300E-10 1.0299E+00 8.2460E-01 1.3063E+00 5.5650E-10 1.0315E+00 8.2540E-01 1.3064E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 1.20000 V_fixture_min = 900.000m V_fixture_max = 1.50000 0.0000E+00 1.0315E+00 8.2540E-01 1.3064E+00 7.0000E-12 1.0317E+00 8.2520E-01 1.3073E+00 1.4000E-11 1.0313E+00 8.2543E-01 1.3071E+00 2.1000E-11 1.0314E+00 8.2489E-01 1.3068E+00 2.8000E-11 1.0313E+00 8.2494E-01 1.3060E+00 3.5000E-11 1.0316E+00 8.2530E-01 1.3067E+00 4.2000E-11 1.0320E+00 8.2539E-01 1.3071E+00 4.9000E-11 1.0313E+00 8.2594E-01 1.3075E+00 5.6000E-11 1.0320E+00 8.2608E-01 1.3079E+00 6.3000E-11 1.0319E+00 8.2699E-01 1.3084E+00 7.0000E-11 1.0337E+00 8.2645E-01 1.3083E+00 7.7000E-11 1.0331E+00 8.2643E-01 1.3086E+00 8.4000E-11 1.0333E+00 8.2734E-01 1.3089E+00 9.1000E-11 1.0327E+00 8.2723E-01 1.3087E+00 9.8000E-11 1.0341E+00 8.2789E-01 1.3082E+00 1.0500E-10 1.0338E+00 8.3016E-01 1.3090E+00 1.1200E-10 1.0373E+00 8.3200E-01 1.3109E+00 1.1900E-10 1.0368E+00 8.3398E-01 1.3118E+00 1.2600E-10 1.0380E+00 8.3313E-01 1.3130E+00 1.3300E-10 1.0409E+00 8.3645E-01 1.3141E+00 1.4000E-10 1.0448E+00 8.4338E-01 1.3164E+00 1.4700E-10 1.0449E+00 8.4368E-01 1.3174E+00 1.5400E-10 1.0517E+00 8.5033E-01 1.3197E+00 1.6100E-10 1.0565E+00 8.4998E-01 1.3231E+00 1.6800E-10 1.0585E+00 8.5634E-01 1.3228E+00 1.7500E-10 1.0680E+00 8.6057E-01 1.3352E+00 1.8200E-10 1.0702E+00 8.6683E-01 1.3316E+00 1.8900E-10 1.0784E+00 8.7428E-01 1.3430E+00 1.9600E-10 1.0939E+00 8.8470E-01 1.3496E+00 2.0300E-10 1.0982E+00 8.9913E-01 1.3522E+00 2.1000E-10 1.1061E+00 8.9904E-01 1.3568E+00 2.1700E-10 1.1139E+00 9.1700E-01 1.3628E+00 2.2400E-10 1.1344E+00 9.2461E-01 1.3761E+00 2.3100E-10 1.1413E+00 9.2898E-01 1.3801E+00 2.3800E-10 1.1592E+00 9.4952E-01 1.3847E+00 2.4500E-10 1.1809E+00 9.5424E-01 1.3934E+00 2.5200E-10 1.1843E+00 9.8412E-01 1.3957E+00 2.5900E-10 1.1978E+00 9.9154E-01 1.4136E+00 2.6600E-10 1.2051E+00 1.0062E+00 1.4235E+00 2.7300E-10 1.2283E+00 1.0227E+00 1.4241E+00 2.8000E-10 1.2421E+00 1.0321E+00 1.4346E+00 2.8700E-10 1.2495E+00 1.0444E+00 1.4479E+00 2.9400E-10 1.2518E+00 1.0486E+00 1.4581E+00 3.0100E-10 1.2784E+00 1.0606E+00 1.4643E+00 3.0800E-10 1.2840E+00 1.0719E+00 1.4739E+00 3.1500E-10 1.2948E+00 1.0742E+00 1.4794E+00 3.2200E-10 1.3152E+00 1.0908E+00 1.4799E+00 3.2900E-10 1.3177E+00 1.1100E+00 1.4882E+00 3.3600E-10 1.3240E+00 1.1169E+00 1.5035E+00 3.4300E-10 1.3338E+00 1.1246E+00 1.5035E+00 3.5000E-10 1.3394E+00 1.1346E+00 1.5068E+00 3.5700E-10 1.3510E+00 1.1472E+00 1.5209E+00 3.6400E-10 1.3579E+00 1.1550E+00 1.5237E+00 3.7100E-10 1.3627E+00 1.1543E+00 1.5354E+00 3.7800E-10 1.3674E+00 1.1688E+00 1.5399E+00 3.8500E-10 1.3675E+00 1.1715E+00 1.5386E+00 3.9200E-10 1.3767E+00 1.1743E+00 1.5447E+00 3.9900E-10 1.3753E+00 1.1833E+00 1.5522E+00 4.0600E-10 1.3817E+00 1.1841E+00 1.5555E+00 4.1300E-10 1.3899E+00 1.1883E+00 1.5573E+00 4.2000E-10 1.3894E+00 1.1898E+00 1.5614E+00 4.2700E-10 1.3934E+00 1.1926E+00 1.5677E+00 4.3400E-10 1.3977E+00 1.1986E+00 1.5703E+00 4.4100E-10 1.4014E+00 1.2018E+00 1.5707E+00 4.4800E-10 1.4013E+00 1.2038E+00 1.5726E+00 4.5500E-10 1.4019E+00 1.2040E+00 1.5750E+00 4.6200E-10 1.4024E+00 1.2079E+00 1.5763E+00 4.6900E-10 1.4057E+00 1.2087E+00 1.5775E+00 4.7600E-10 1.4072E+00 1.2108E+00 1.5771E+00 4.8300E-10 1.4071E+00 1.2107E+00 1.5798E+00 4.9000E-10 1.4075E+00 1.2113E+00 1.5805E+00 4.9700E-10 1.4086E+00 1.2105E+00 1.5818E+00 5.0400E-10 1.4098E+00 1.2138E+00 1.5832E+00 5.1100E-10 1.4108E+00 1.2127E+00 1.5838E+00 5.1800E-10 1.4098E+00 1.2136E+00 1.5848E+00 5.2500E-10 1.4104E+00 1.2128E+00 1.5854E+00 5.3200E-10 1.4108E+00 1.2148E+00 1.5859E+00 5.3900E-10 1.4119E+00 1.2148E+00 1.5874E+00 5.4600E-10 1.4116E+00 1.2145E+00 1.5877E+00 5.5300E-10 1.4126E+00 1.2147E+00 1.5868E+00 5.5650E-10 1.4121E+00 1.2141E+00 1.5882E+00 | [Ramp] | variable typ min max dV/dt_r 227.342m/103.480p 231.599m/108.075p 169.253m/148.393p dV/dt_f 227.342m/117.055p 231.599m/112.189p 169.253m/102.370p R_load = 50.0000Ohms | [Model] Series_50ohm | Model_type Series | C_comp 0 0 0 | [Voltage Range] 3.3 NA NA |[Voltage Range] 2.5 NA NA [R series] 50 NA NA | [End]